[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"2604-3112","name":"PCB terminal block; lever; 4 mm²; Pin spacing 5 mm; 12-pole; Push-in CAGE CLAMP®; gray","url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-block/p/2604-3112","description":"<h2>PCB terminal block, 2604 Series, gray</h2><br/><br/>Quick and easy connections are guaranteed with this PCB terminal block (item number 2604-3112). It is a universal connector that can be used almost anywhere, for example, as a pluggable PCB connector, panel feedthrough header, connector for rail-mount terminal blocks, or a floating connector for different mounting methods. This PCB terminal block has a rated voltage of 400 V and can handle currents up to 32 A, making it suitable for high-load applications. Ensure that the strip lengths are between 9 mm and 11 mm when connecting conductors to this PCB terminal block. Featuring one conductor terminal along with Push-in CAGE CLAMP®, this product delivers reliable performance. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. It allows direct insertion of both solid and fine-stranded conductors with ferrules without needing to use any tools—all thanks to its pluggable design. The dimensions are 62.4 x 25.3 x 16.7 mm (width x height x depth). Depending on the type of conductor, this PCB terminal block is suitable for conductor cross sections ranging from 0.2 mm² to 4 mm². Up to twelve potentials / twelve poles can be connected to this terminal strip using twelve clamping points on one level. The contacts are made of electrolytic copper (ECu), the clamping spring is made of chrome-nickel spring steel (CrNi), and the gray housing is made of polyamide (PA66) for insulation. The contact surface is coated with tin. A lever is used to operate this PCB terminal block. THT is used to solder the PCB terminal block. Insert the conductor into the board at a 90° angle.. The solder pins, which are 0.8 x 1 mm in cross-section and 4 mm long, are set out over the entire terminal strip (in-line). There are two solder pins per potential.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMzU5ODV8aW1hZ2UvanBlZ3xhR1l6TDJneU1pOHhOVEEzT0RNME9EY3hPREV4TUF8YzM5ZDgwY2M4Y2I0ZGI0MjBhYTU4YTVkMjExZGIwZWY0M2VmODMwNDllNzUxMTNlMjQ4ODcyMmYzZWNjMWQzZA","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000f00037ce6000400b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000f00037ce6000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzMzNzd8aW1hZ2UvanBlZ3xhRGRsTDJnMk5TOHhOVEEzT0RNMU1EUTFORGd4TkM4eU1EQXdYekF5TURBd01EQm1NREF3TXpkalpUWXdNREEwTURCaU5sOUVSUzVxY0djfDY2ZWI0ZTQ3MjE4MjQzYzk2MzY5Yjk0MTRjZjQwN2JhYWE3MTJlZTU5MmJiZTJlZjFjY2I2NDk2MWYzNGQ3MDg","altText":"2000_0200000f00037ce6000400b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000f00037ce6000400b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000f00037ce6000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzMzNzd8aW1hZ2UvanBlZ3xhRGRsTDJnMk5TOHhOVEEzT0RNMU1EUTFORGd4TkM4eU1EQXdYekF5TURBd01EQm1NREF3TXpkalpUWXdNREEwTURCaU5sOUVSUzVxY0djfDY2ZWI0ZTQ3MjE4MjQzYzk2MzY5Yjk0MTRjZjQwN2JhYWE3MTJlZTU5MmJiZTJlZjFjY2I2NDk2MWYzNGQ3MDg","altText":"2000_0200000f00037ce6000400b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000f00037ce6000400b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000f00037ce6000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzMzNzd8aW1hZ2UvanBlZ3xhRGRsTDJnMk5TOHhOVEEzT0RNMU1EUTFORGd4TkM4eU1EQXdYekF5TURBd01EQm1NREF3TXpkalpUWXdNREEwTURCaU5sOUVSUzVxY0djfDY2ZWI0ZTQ3MjE4MjQzYzk2MzY5Yjk0MTRjZjQwN2JhYWE3MTJlZTU5MmJiZTJlZjFjY2I2NDk2MWYzNGQ3MDg","altText":"2000_0200000f00037ce6000400b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000f00037ce6000400b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000f00037ce6000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzMzNzd8aW1hZ2UvanBlZ3xhRGRsTDJnMk5TOHhOVEEzT0RNMU1EUTFORGd4TkM4eU1EQXdYekF5TURBd01EQm1NREF3TXpkalpUWXdNREEwTURCaU5sOUVSUzVxY0djfDY2ZWI0ZTQ3MjE4MjQzYzk2MzY5Yjk0MTRjZjQwN2JhYWE3MTJlZTU5MmJiZTJlZjFjY2I2NDk2MWYzNGQ3MDg","altText":"2000_0200000f00037ce6000400b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000f00037ce6000400b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000f00037ce6000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MjE3N3xpbWFnZS9qcGVnfGFEUTNMMmcxT0M4eE5UQTNPRE0xTURneE5USTJNaTh4TkRRd1h6QXlNREF3TURCbU1EQXdNemRqWlRZd01EQTBNREJpTmw5RVJTNXFjR2N8OTgzMDY5NWFhNjI4ZDdmMTkwYTJjMzBlYmY5MzQ2OGM2NDQ0YWZhYTdkMGZiY2NjMzYyNGYxNTIxOTViZDVmMA","altText":"1440_0200000f00037ce6000400b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000f00037ce6000400b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000f00037ce6000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDE5N3xpbWFnZS9qcGVnfGFEUmpMMmd3TWk4eE5UQTNPRE0xTVRJM05EQXhOQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNemRqWlRZd01EQTBNREJpTmw5RVJTNXFjR2N8MTQ0YjAyMTYzYmE5NThjMjhkYjVjN2ZhMjU3ZjZhMTAwNjNjMTRmZDk3N2NhZjY0MDhkNTRjZjgyOTRmZDFkMw","altText":"1280_0200000f00037ce6000400b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000f00037ce6000400b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000f00037ce6000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDkwMXxpbWFnZS9qcGVnfGFHWm1MMmd3WlM4eE5UQTNPRE0xTVRjNU9ETXdNaTh4TURJMFh6QXlNREF3TURCbU1EQXdNemRqWlRZd01EQTBNREJpTmw5RVJTNXFjR2N8YmU0NTgyYmEyMTk0NzNjYjQzZWVlNjE5MjgxYjBiMjM1ZmJiMDAwMmE4ODVhZmRkZmViZmZjMWE2ZjlkMjRhOA","altText":"1024_0200000f00037ce6000400b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000f00037ce6000400b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000f00037ce6000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDEzNnxpbWFnZS9qcGVnfGFHTm1MMmd4TlM4eE5UQTNPRE0xTVRrNU5Ea3hNQzgzTmpoZk1ESXdNREF3TUdZd01EQXpOMk5sTmpBd01EUXdNR0kyWDBSRkxtcHdad3xkMjJjMTYwNDI4YmEzM2RhMGEyYWU5YTMyMGU5MWVlOTE2NTg1YTg0ODU1ZGRhNmVkODQyMjhiOTExZTVjOTVi","altText":"768_0200000f00037ce6000400b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000f00037ce6000400b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000f00037ce6000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODAyNHxpbWFnZS9qcGVnfGFHUTVMMmczTVM4eE5UQTNPRE0xTWpVNE5EY3pOQzgwT0RCZk1ESXdNREF3TUdZd01EQXpOMk5sTmpBd01EUXdNR0kyWDBSRkxtcHdad3w3YjUxZWEwOTAxY2NkMDFjYmM0ZjRkYWU2MzE5NGVmYzdjODllODdiYThmNzhkMWZiZGNhOWZlNWFmYmM4Y2Y0","altText":"480_0200000f00037ce6000400b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000f00037ce6000400b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000f00037ce6000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzEzfGltYWdlL2pwZWd8YURJeEwyaGpaQzh4TlRBM09ETTFNekV3T1RBeU1pOHlNREJmTURJd01EQXdNR1l3TURBek4yTmxOakF3TURRd01HSTJYMFJGTG1wd1p3fGFjM2VkMGY3YTUyNDU0M2E3NTQzN2E0NTIwZjQ2ZjE4MjAzOWU5NjQwMGM5YjUyZDhhODMyOGY3OWRiMjkwZDg","altText":"200_0200000f00037ce6000400b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000f00037ce6000400b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000f00037ce6000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzEzfGltYWdlL2pwZWd8YURJeEwyaGpaQzh4TlRBM09ETTFNekV3T1RBeU1pOHlNREJmTURJd01EQXdNR1l3TURBek4yTmxOakF3TURRd01HSTJYMFJGTG1wd1p3fGFjM2VkMGY3YTUyNDU0M2E3NTQzN2E0NTIwZjQ2ZjE4MjAzOWU5NjQwMGM5YjUyZDhhODMyOGY3OWRiMjkwZDg","altText":"200_0200000f00037ce6000400b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000f00037ce6000400b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000f00037ce6000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzEzfGltYWdlL2pwZWd8YURJeEwyaGpaQzh4TlRBM09ETTFNekV3T1RBeU1pOHlNREJmTURJd01EQXdNR1l3TURBek4yTmxOakF3TURRd01HSTJYMFJGTG1wd1p3fGFjM2VkMGY3YTUyNDU0M2E3NTQzN2E0NTIwZjQ2ZjE4MjAzOWU5NjQwMGM5YjUyZDhhODMyOGY3OWRiMjkwZDg","altText":"200_0200000f00037ce6000400b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000f00037ce6000400b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000f00037ce6000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjk3fGltYWdlL2pwZWd8YURGbEwyaGpOUzh4TlRBM09ETTFOREkxTlRrd01pOHhNakJmTURJd01EQXdNR1l3TURBek4yTmxOakF3TURRd01HSTJYMFJGTG1wd1p3fDI5MjU0ZWRlMzhlY2YzZmY2NGUyYzY3N2FmODdiYzkxYjFjMzMwYmNmMmRlZjYzNDVhNjY2NTMxYWJjZGViNDQ","altText":"120_0200000f00037ce6000400b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000f00037ce6000400b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f00037ce6000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzMzNzd8aW1hZ2UvanBlZ3xhRGRsTDJnMk5TOHhOVEEzT0RNMU1EUTFORGd4TkM4eU1EQXdYekF5TURBd01EQm1NREF3TXpkalpUWXdNREEwTURCaU5sOUVSUzVxY0djfDY2ZWI0ZTQ3MjE4MjQzYzk2MzY5Yjk0MTRjZjQwN2JhYWE3MTJlZTU5MmJiZTJlZjFjY2I2NDk2MWYzNGQ3MDg","altText":"2000_0200000f00037ce6000400b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000f00037ce6000400b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f00037ce6000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzMzNzd8aW1hZ2UvanBlZ3xhRGRsTDJnMk5TOHhOVEEzT0RNMU1EUTFORGd4TkM4eU1EQXdYekF5TURBd01EQm1NREF3TXpkalpUWXdNREEwTURCaU5sOUVSUzVxY0djfDY2ZWI0ZTQ3MjE4MjQzYzk2MzY5Yjk0MTRjZjQwN2JhYWE3MTJlZTU5MmJiZTJlZjFjY2I2NDk2MWYzNGQ3MDg","altText":"2000_0200000f00037ce6000400b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000f00037ce6000400b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f00037ce6000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzMzNzd8aW1hZ2UvanBlZ3xhRGRsTDJnMk5TOHhOVEEzT0RNMU1EUTFORGd4TkM4eU1EQXdYekF5TURBd01EQm1NREF3TXpkalpUWXdNREEwTURCaU5sOUVSUzVxY0djfDY2ZWI0ZTQ3MjE4MjQzYzk2MzY5Yjk0MTRjZjQwN2JhYWE3MTJlZTU5MmJiZTJlZjFjY2I2NDk2MWYzNGQ3MDg","altText":"2000_0200000f00037ce6000400b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000f00037ce6000400b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f00037ce6000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzEzfGltYWdlL2pwZWd8YURJeEwyaGpaQzh4TlRBM09ETTFNekV3T1RBeU1pOHlNREJmTURJd01EQXdNR1l3TURBek4yTmxOakF3TURRd01HSTJYMFJGTG1wd1p3fGFjM2VkMGY3YTUyNDU0M2E3NTQzN2E0NTIwZjQ2ZjE4MjAzOWU5NjQwMGM5YjUyZDhhODMyOGY3OWRiMjkwZDg","altText":"200_0200000f00037ce6000400b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000f00037ce6000400b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f00037ce6000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzEzfGltYWdlL2pwZWd8YURJeEwyaGpaQzh4TlRBM09ETTFNekV3T1RBeU1pOHlNREJmTURJd01EQXdNR1l3TURBek4yTmxOakF3TURRd01HSTJYMFJGTG1wd1p3fGFjM2VkMGY3YTUyNDU0M2E3NTQzN2E0NTIwZjQ2ZjE4MjAzOWU5NjQwMGM5YjUyZDhhODMyOGY3OWRiMjkwZDg","altText":"200_0200000f00037ce6000400b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000f00037ce6000400b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f00037ce6000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzMzNzd8aW1hZ2UvanBlZ3xhRGRsTDJnMk5TOHhOVEEzT0RNMU1EUTFORGd4TkM4eU1EQXdYekF5TURBd01EQm1NREF3TXpkalpUWXdNREEwTURCaU5sOUVSUzVxY0djfDY2ZWI0ZTQ3MjE4MjQzYzk2MzY5Yjk0MTRjZjQwN2JhYWE3MTJlZTU5MmJiZTJlZjFjY2I2NDk2MWYzNGQ3MDg","altText":"2000_0200000f00037ce6000400b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000f00037ce6000400b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f00037ce6000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MjE3N3xpbWFnZS9qcGVnfGFEUTNMMmcxT0M4eE5UQTNPRE0xTURneE5USTJNaTh4TkRRd1h6QXlNREF3TURCbU1EQXdNemRqWlRZd01EQTBNREJpTmw5RVJTNXFjR2N8OTgzMDY5NWFhNjI4ZDdmMTkwYTJjMzBlYmY5MzQ2OGM2NDQ0YWZhYTdkMGZiY2NjMzYyNGYxNTIxOTViZDVmMA","altText":"1440_0200000f00037ce6000400b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000f00037ce6000400b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f00037ce6000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDE5N3xpbWFnZS9qcGVnfGFEUmpMMmd3TWk4eE5UQTNPRE0xTVRJM05EQXhOQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNemRqWlRZd01EQTBNREJpTmw5RVJTNXFjR2N8MTQ0YjAyMTYzYmE5NThjMjhkYjVjN2ZhMjU3ZjZhMTAwNjNjMTRmZDk3N2NhZjY0MDhkNTRjZjgyOTRmZDFkMw","altText":"1280_0200000f00037ce6000400b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000f00037ce6000400b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f00037ce6000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDkwMXxpbWFnZS9qcGVnfGFHWm1MMmd3WlM4eE5UQTNPRE0xTVRjNU9ETXdNaTh4TURJMFh6QXlNREF3TURCbU1EQXdNemRqWlRZd01EQTBNREJpTmw5RVJTNXFjR2N8YmU0NTgyYmEyMTk0NzNjYjQzZWVlNjE5MjgxYjBiMjM1ZmJiMDAwMmE4ODVhZmRkZmViZmZjMWE2ZjlkMjRhOA","altText":"1024_0200000f00037ce6000400b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000f00037ce6000400b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f00037ce6000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDEzNnxpbWFnZS9qcGVnfGFHTm1MMmd4TlM4eE5UQTNPRE0xTVRrNU5Ea3hNQzgzTmpoZk1ESXdNREF3TUdZd01EQXpOMk5sTmpBd01EUXdNR0kyWDBSRkxtcHdad3xkMjJjMTYwNDI4YmEzM2RhMGEyYWU5YTMyMGU5MWVlOTE2NTg1YTg0ODU1ZGRhNmVkODQyMjhiOTExZTVjOTVi","altText":"768_0200000f00037ce6000400b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000f00037ce6000400b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f00037ce6000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODAyNHxpbWFnZS9qcGVnfGFHUTVMMmczTVM4eE5UQTNPRE0xTWpVNE5EY3pOQzgwT0RCZk1ESXdNREF3TUdZd01EQXpOMk5sTmpBd01EUXdNR0kyWDBSRkxtcHdad3w3YjUxZWEwOTAxY2NkMDFjYmM0ZjRkYWU2MzE5NGVmYzdjODllODdiYThmNzhkMWZiZGNhOWZlNWFmYmM4Y2Y0","altText":"480_0200000f00037ce6000400b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000f00037ce6000400b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f00037ce6000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzEzfGltYWdlL2pwZWd8YURJeEwyaGpaQzh4TlRBM09ETTFNekV3T1RBeU1pOHlNREJmTURJd01EQXdNR1l3TURBek4yTmxOakF3TURRd01HSTJYMFJGTG1wd1p3fGFjM2VkMGY3YTUyNDU0M2E3NTQzN2E0NTIwZjQ2ZjE4MjAzOWU5NjQwMGM5YjUyZDhhODMyOGY3OWRiMjkwZDg","altText":"200_0200000f00037ce6000400b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000f00037ce6000400b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f00037ce6000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjk3fGltYWdlL2pwZWd8YURGbEwyaGpOUzh4TlRBM09ETTFOREkxTlRrd01pOHhNakJmTURJd01EQXdNR1l3TURBek4yTmxOakF3TURRd01HSTJYMFJGTG1wd1p3fDI5MjU0ZWRlMzhlY2YzZmY2NGUyYzY3N2FmODdiYzkxYjFjMzMwYmNmMmRlZjYzNDVhNjY2NTMxYWJjZGViNDQ","altText":"120_0200000f00037ce6000400b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000f00037ce6000400b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMzU5ODV8aW1hZ2UvanBlZ3xhR1l6TDJneU1pOHhOVEEzT0RNME9EY3hPREV4TUF8YzM5ZDgwY2M4Y2I0ZGI0MjBhYTU4YTVkMjExZGIwZWY0M2VmODMwNDllNzUxMTNlMjQ4ODcyMmYzZWNjMWQzZA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000f00037ce6000400b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-11141973-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTcwOXxpbWFnZS9qcGVnfGFERTBMMmd5T0M4eE5UQTVORFk1TWpRME5qSXpPQzh5TURBd1h6RXhNVFF4T1RjelgwVk9MbXB3Wnd8NjU0ZGZiMDlkZTg2ZmRiNTBiNDcxZDNkYTQwNTQyYmQ0YTNmMTFjNGMzMTNjYzdiNDc2MzY4NWEzMWVlMmE2Mw","altText":"2000_11141973_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_11141973_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-11141973-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTcwOXxpbWFnZS9qcGVnfGFERTBMMmd5T0M4eE5UQTVORFk1TWpRME5qSXpPQzh5TURBd1h6RXhNVFF4T1RjelgwVk9MbXB3Wnd8NjU0ZGZiMDlkZTg2ZmRiNTBiNDcxZDNkYTQwNTQyYmQ0YTNmMTFjNGMzMTNjYzdiNDc2MzY4NWEzMWVlMmE2Mw","altText":"2000_11141973_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_11141973_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-11141973-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTcwOXxpbWFnZS9qcGVnfGFERTBMMmd5T0M4eE5UQTVORFk1TWpRME5qSXpPQzh5TURBd1h6RXhNVFF4T1RjelgwVk9MbXB3Wnd8NjU0ZGZiMDlkZTg2ZmRiNTBiNDcxZDNkYTQwNTQyYmQ0YTNmMTFjNGMzMTNjYzdiNDc2MzY4NWEzMWVlMmE2Mw","altText":"2000_11141973_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_11141973_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-11141973-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTM4fGltYWdlL2pwZWd8YUdZMUwyZ3pNeTh4TlRBNU5EWTVNekF6TmpBMk1pOHlNREJmTVRFeE5ERTVOek5mUlU0dWFuQm58ZTU2OWY2YzZjYTE4N2E5YTY3MTU3MDBlMGExMTQzZmRjZGE5YWU5YjY0NjM4OGRiNWFiYzFmN2JlMjAyNjczMw","altText":"200_11141973_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_11141973_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-11141973-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTM4fGltYWdlL2pwZWd8YUdZMUwyZ3pNeTh4TlRBNU5EWTVNekF6TmpBMk1pOHlNREJmTVRFeE5ERTVOek5mUlU0dWFuQm58ZTU2OWY2YzZjYTE4N2E5YTY3MTU3MDBlMGExMTQzZmRjZGE5YWU5YjY0NjM4OGRiNWFiYzFmN2JlMjAyNjczMw","altText":"200_11141973_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_11141973_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-11141973-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTcwOXxpbWFnZS9qcGVnfGFERTBMMmd5T0M4eE5UQTVORFk1TWpRME5qSXpPQzh5TURBd1h6RXhNVFF4T1RjelgwVk9MbXB3Wnd8NjU0ZGZiMDlkZTg2ZmRiNTBiNDcxZDNkYTQwNTQyYmQ0YTNmMTFjNGMzMTNjYzdiNDc2MzY4NWEzMWVlMmE2Mw","altText":"2000_11141973_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_11141973_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-11141973-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTcwOXxpbWFnZS9qcGVnfGFEQXpMMmd5TlM4eE5UQTVORFk1TWpVeE1UYzNOQzh4TkRRd1h6RXhNVFF4T1RjelgwVk9MbXB3Wnd8NjYwYzkyYjI3MDkxOTY2YWU2NTA0ZWE3MDUyNGI0YWE5MWUxZTUxOTQ2YjkzNjIwOTFlODI2NzA2OWNhNjI3MQ","altText":"1440_11141973_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_11141973_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-11141973-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTcwOXxpbWFnZS9qcGVnfGFEUTBMMmd5TVM4eE5UQTVORFk1TWpZME1qZzBOaTh4TWpnd1h6RXhNVFF4T1RjelgwVk9MbXB3Wnd8YzYxMDRiNjZmMDExMjllMjdmZWJiYTE3YmZhYWFkYjkwMzdmZGE3OWVjNTdkOWJkNDMyNmU4MTEyNTA2YzZhYw","altText":"1280_11141973_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_11141973_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-11141973-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTcwOXxpbWFnZS9qcGVnfGFEZzFMMmd4WkM4eE5UQTVORFk1TWpjM016a3hPQzh4TURJMFh6RXhNVFF4T1RjelgwVk9MbXB3Wnd8ZWFhMWMxOWMyYzZhM2RjN2M4YWMzNzIwMGY1Nzg4N2M1YzMzZTNlYjc1ODQ1MmY2MmM5ODNmMzYxNjcyYjk0NA","altText":"1024_11141973_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_11141973_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-11141973-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTcwOXxpbWFnZS9qcGVnfGFEYzJMMmd4Tnk4eE5UQTVORFk1TWprd05EazVNQzgzTmpoZk1URXhOREU1TnpOZlJVNHVhbkJufDRiOGI2ZGYxNWRmYWNhNTNmZDJiZmQwOTc0MTI4MDU2ZDM4ZTZiOTE5YjJjYTE1N2MxZWFlZThjZGUyZjdmNjA","altText":"768_11141973_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_11141973_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-11141973-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjY0NXxpbWFnZS9qcGVnfGFHSTBMMmd4Tmk4eE5UQTVORFk1TWprM01EVXlOaTgwT0RCZk1URXhOREU1TnpOZlJVNHVhbkJufDZiZDc4NzVmY2FjOTM0NjllZDQwNTg4YjFjOWE3NDFiOTg2NmZlOGY2YTQwZjJhMzdlNTQ4YTdjNDY3MTdiNDE","altText":"480_11141973_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_11141973_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-11141973-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTM4fGltYWdlL2pwZWd8YUdZMUwyZ3pNeTh4TlRBNU5EWTVNekF6TmpBMk1pOHlNREJmTVRFeE5ERTVOek5mUlU0dWFuQm58ZTU2OWY2YzZjYTE4N2E5YTY3MTU3MDBlMGExMTQzZmRjZGE5YWU5YjY0NjM4OGRiNWFiYzFmN2JlMjAyNjczMw","altText":"200_11141973_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_11141973_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-11141973-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MTA2fGltYWdlL2pwZWd8YURneUwyZzBNUzh4TlRBNU5EWTVNelF5T1RJM09DOHhNakJmTVRFeE5ERTVOek5mUlU0dWFuQm58Y2EyNGUzYWQ1MjgwMTY4ZTA5ZjZiOTk0Njg0YWZkMGYyMTM4YTg0MWFlNTgzNmRkMTMzOTYxNWM1NjkxZTc2YQ","altText":"120_11141973_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_11141973_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNjY0NzJ8aW1hZ2UvanBlZ3xhR1UwTDJneVpTOHhOVEE1TkRZNU1qSTBPVFl6TUF8MmUxZDM4ZTI5MTE4MWQyNGUyMjkyNzc1YmEwZTkxYjdhNjk1OTE3NTk3NDAzYWRkYzVlNDBmYTRkZDU1ZWVhNw","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"11141973_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-02000004000215db000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjU4MHxpbWFnZS9qcGVnfGFEa3lMMmc0WVM4eE5UQTRNVEl3T0RFNE5EZzJNaTh5TURBd1h6QXlNREF3TURBME1EQXdNakUxWkdJd01EQXlNREJpTmw5RVJTNXFjR2N8MGVmMWE2YjM4NmVmNzY5NTAxZTNlNzY4MGEwZGM2YmU5OGM2M2ZhMjE3MGNmODI3YmM0ZGUxOTE0MDNhN2Y2Zg","altText":"2000_02000004000215db000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_02000004000215db000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-02000004000215db000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjU4MHxpbWFnZS9qcGVnfGFEa3lMMmc0WVM4eE5UQTRNVEl3T0RFNE5EZzJNaTh5TURBd1h6QXlNREF3TURBME1EQXdNakUxWkdJd01EQXlNREJpTmw5RVJTNXFjR2N8MGVmMWE2YjM4NmVmNzY5NTAxZTNlNzY4MGEwZGM2YmU5OGM2M2ZhMjE3MGNmODI3YmM0ZGUxOTE0MDNhN2Y2Zg","altText":"2000_02000004000215db000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_02000004000215db000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-02000004000215db000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjU4MHxpbWFnZS9qcGVnfGFEa3lMMmc0WVM4eE5UQTRNVEl3T0RFNE5EZzJNaTh5TURBd1h6QXlNREF3TURBME1EQXdNakUxWkdJd01EQXlNREJpTmw5RVJTNXFjR2N8MGVmMWE2YjM4NmVmNzY5NTAxZTNlNzY4MGEwZGM2YmU5OGM2M2ZhMjE3MGNmODI3YmM0ZGUxOTE0MDNhN2Y2Zg","altText":"2000_02000004000215db000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_02000004000215db000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-02000004000215db000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQxfGltYWdlL2pwZWd8YURWaEwyZ3hNeTh4TlRBNE1USXdPVFUyTVRFeE9DOHlNREJmTURJd01EQXdNRFF3TURBeU1UVmtZakF3TURJd01HSTJYMFJGTG1wd1p3fDg4NmYxYjFmMTljYmUyZjMwMzIzYmUzY2U3NTA1NGNmYzA0NzE4NTJiMjAwOTlmNGM4ZmIzMzE3MzJiYzEzMTA","altText":"200_02000004000215db000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_02000004000215db000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-02000004000215db000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQxfGltYWdlL2pwZWd8YURWaEwyZ3hNeTh4TlRBNE1USXdPVFUyTVRFeE9DOHlNREJmTURJd01EQXdNRFF3TURBeU1UVmtZakF3TURJd01HSTJYMFJGTG1wd1p3fDg4NmYxYjFmMTljYmUyZjMwMzIzYmUzY2U3NTA1NGNmYzA0NzE4NTJiMjAwOTlmNGM4ZmIzMzE3MzJiYzEzMTA","altText":"200_02000004000215db000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_02000004000215db000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-02000004000215db000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjU4MHxpbWFnZS9qcGVnfGFEa3lMMmc0WVM4eE5UQTRNVEl3T0RFNE5EZzJNaTh5TURBd1h6QXlNREF3TURBME1EQXdNakUxWkdJd01EQXlNREJpTmw5RVJTNXFjR2N8MGVmMWE2YjM4NmVmNzY5NTAxZTNlNzY4MGEwZGM2YmU5OGM2M2ZhMjE3MGNmODI3YmM0ZGUxOTE0MDNhN2Y2Zg","altText":"2000_02000004000215db000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_02000004000215db000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-02000004000215db000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjU4MHxpbWFnZS9qcGVnfGFHTXpMMmc0TUM4eE5UQTRNVEl3T0RRME56QXdOaTh4TkRRd1h6QXlNREF3TURBME1EQXdNakUxWkdJd01EQXlNREJpTmw5RVJTNXFjR2N8Njg5YTAwYjJmMWE1Y2E1ZjUyNDA0ZTIwN2QwYzkyODEyN2VkNDcyZTY2MjBkZmQ0OGExYzAwMjBmNzA2N2JlYg","altText":"1440_02000004000215db000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_02000004000215db000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-02000004000215db000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjU4MHxpbWFnZS9qcGVnfGFEQTBMMmczWkM4eE5UQTRNVEl3T0RVM09EQTNPQzh4TWpnd1h6QXlNREF3TURBME1EQXdNakUxWkdJd01EQXlNREJpTmw5RVJTNXFjR2N8NDNiNjEwNzQ5ZDQyNzcwNDJhZjhiMGRhODQ3MzQ1M2JlMzU3ZTE1ZmQyZmM3MTg5M2E5NTFkMjhjMDBjYjk5MQ","altText":"1280_02000004000215db000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_02000004000215db000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-02000004000215db000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjU4MHxpbWFnZS9qcGVnfGFESXpMMmczTXk4eE5UQTRNVEl3T0RnME1ESXlNaTh4TURJMFh6QXlNREF3TURBME1EQXdNakUxWkdJd01EQXlNREJpTmw5RVJTNXFjR2N8Y2E0ZWIxOTU3NGU3ZTI2OTAyNTQ4M2M2ZDVhNTM0NzQ4NmM1NjcwOWVjMzkyNjZlZWMyNzJlMDZjYTM3OTY0MQ","altText":"1024_02000004000215db000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_02000004000215db000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-02000004000215db000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjU4MHxpbWFnZS9qcGVnfGFHRTVMMmd5TVM4eE5UQTRNVEl3T1RFd01qTTJOaTgzTmpoZk1ESXdNREF3TURRd01EQXlNVFZrWWpBd01ESXdNR0kyWDBSRkxtcHdad3w4MjBhYTRmOTBkYWI5YmJkMzNhNzhmYzEzMGIxODczYmQ3YjY0MWJlZDhlZmM2OGIwN2M4Mzc4NTExZWZmYjAx","altText":"768_02000004000215db000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_02000004000215db000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-02000004000215db000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTkyMnxpbWFnZS9qcGVnfGFERTVMMmd4Tnk4eE5UQTRNVEl3T1RRek1EQTBOaTgwT0RCZk1ESXdNREF3TURRd01EQXlNVFZrWWpBd01ESXdNR0kyWDBSRkxtcHdad3w0OTc1ODQzNWFlYjU1ZWU3M2I0N2MzMDBhODExZjViZTA1NTE2MGJjNDEzOWZlNzQ0OGM2YWU2NDZkNzUyMTgw","altText":"480_02000004000215db000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_02000004000215db000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-02000004000215db000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQxfGltYWdlL2pwZWd8YURWaEwyZ3hNeTh4TlRBNE1USXdPVFUyTVRFeE9DOHlNREJmTURJd01EQXdNRFF3TURBeU1UVmtZakF3TURJd01HSTJYMFJGTG1wd1p3fDg4NmYxYjFmMTljYmUyZjMwMzIzYmUzY2U3NTA1NGNmYzA0NzE4NTJiMjAwOTlmNGM4ZmIzMzE3MzJiYzEzMTA","altText":"200_02000004000215db000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_02000004000215db000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-02000004000215db000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjQ2fGltYWdlL2pwZWd8YUdFeEwyaG1NaTh4TlRBNE1USXhNREF4T1RnM01DOHhNakJmTURJd01EQXdNRFF3TURBeU1UVmtZakF3TURJd01HSTJYMFJGTG1wd1p3fGYyYjgwYTVjNmViODRjMzk2MDI2ZjQ0YTFiOTUzMmM4Y2NmNjRmNTYwY2Q1ZTliNWQ1MzlmMWEyOGZmNGMwZGQ","altText":"120_02000004000215db000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_02000004000215db000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2NjIwOXxpbWFnZS9qcGVnfGFESmhMMmhtTVM4eE5UQTRNVEl3TnpJMk56TTFPQXw5ZTVkZWI2NjQ0ZTU0OTY3YWUyZjg5NzQ5ZjBkYTBmZWI3YzljOGY4MTZkNmNkZGE0YjAxYzA5MzU0MWRlZjM0","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"02000004000215db000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f00037ce6000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzMzNzd8aW1hZ2UvanBlZ3xhRGRsTDJnMk5TOHhOVEEzT0RNMU1EUTFORGd4TkM4eU1EQXdYekF5TURBd01EQm1NREF3TXpkalpUWXdNREEwTURCaU5sOUVSUzVxY0djfDY2ZWI0ZTQ3MjE4MjQzYzk2MzY5Yjk0MTRjZjQwN2JhYWE3MTJlZTU5MmJiZTJlZjFjY2I2NDk2MWYzNGQ3MDg","altText":"2000_0200000f00037ce6000400b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000f00037ce6000400b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f00037ce6000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzMzNzd8aW1hZ2UvanBlZ3xhRGRsTDJnMk5TOHhOVEEzT0RNMU1EUTFORGd4TkM4eU1EQXdYekF5TURBd01EQm1NREF3TXpkalpUWXdNREEwTURCaU5sOUVSUzVxY0djfDY2ZWI0ZTQ3MjE4MjQzYzk2MzY5Yjk0MTRjZjQwN2JhYWE3MTJlZTU5MmJiZTJlZjFjY2I2NDk2MWYzNGQ3MDg","altText":"2000_0200000f00037ce6000400b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000f00037ce6000400b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f00037ce6000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzMzNzd8aW1hZ2UvanBlZ3xhRGRsTDJnMk5TOHhOVEEzT0RNMU1EUTFORGd4TkM4eU1EQXdYekF5TURBd01EQm1NREF3TXpkalpUWXdNREEwTURCaU5sOUVSUzVxY0djfDY2ZWI0ZTQ3MjE4MjQzYzk2MzY5Yjk0MTRjZjQwN2JhYWE3MTJlZTU5MmJiZTJlZjFjY2I2NDk2MWYzNGQ3MDg","altText":"2000_0200000f00037ce6000400b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000f00037ce6000400b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f00037ce6000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzEzfGltYWdlL2pwZWd8YURJeEwyaGpaQzh4TlRBM09ETTFNekV3T1RBeU1pOHlNREJmTURJd01EQXdNR1l3TURBek4yTmxOakF3TURRd01HSTJYMFJGTG1wd1p3fGFjM2VkMGY3YTUyNDU0M2E3NTQzN2E0NTIwZjQ2ZjE4MjAzOWU5NjQwMGM5YjUyZDhhODMyOGY3OWRiMjkwZDg","altText":"200_0200000f00037ce6000400b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000f00037ce6000400b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f00037ce6000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzEzfGltYWdlL2pwZWd8YURJeEwyaGpaQzh4TlRBM09ETTFNekV3T1RBeU1pOHlNREJmTURJd01EQXdNR1l3TURBek4yTmxOakF3TURRd01HSTJYMFJGTG1wd1p3fGFjM2VkMGY3YTUyNDU0M2E3NTQzN2E0NTIwZjQ2ZjE4MjAzOWU5NjQwMGM5YjUyZDhhODMyOGY3OWRiMjkwZDg","altText":"200_0200000f00037ce6000400b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000f00037ce6000400b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f00037ce6000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzMzNzd8aW1hZ2UvanBlZ3xhRGRsTDJnMk5TOHhOVEEzT0RNMU1EUTFORGd4TkM4eU1EQXdYekF5TURBd01EQm1NREF3TXpkalpUWXdNREEwTURCaU5sOUVSUzVxY0djfDY2ZWI0ZTQ3MjE4MjQzYzk2MzY5Yjk0MTRjZjQwN2JhYWE3MTJlZTU5MmJiZTJlZjFjY2I2NDk2MWYzNGQ3MDg","altText":"2000_0200000f00037ce6000400b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000f00037ce6000400b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f00037ce6000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MjE3N3xpbWFnZS9qcGVnfGFEUTNMMmcxT0M4eE5UQTNPRE0xTURneE5USTJNaTh4TkRRd1h6QXlNREF3TURCbU1EQXdNemRqWlRZd01EQTBNREJpTmw5RVJTNXFjR2N8OTgzMDY5NWFhNjI4ZDdmMTkwYTJjMzBlYmY5MzQ2OGM2NDQ0YWZhYTdkMGZiY2NjMzYyNGYxNTIxOTViZDVmMA","altText":"1440_0200000f00037ce6000400b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000f00037ce6000400b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f00037ce6000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDE5N3xpbWFnZS9qcGVnfGFEUmpMMmd3TWk4eE5UQTNPRE0xTVRJM05EQXhOQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNemRqWlRZd01EQTBNREJpTmw5RVJTNXFjR2N8MTQ0YjAyMTYzYmE5NThjMjhkYjVjN2ZhMjU3ZjZhMTAwNjNjMTRmZDk3N2NhZjY0MDhkNTRjZjgyOTRmZDFkMw","altText":"1280_0200000f00037ce6000400b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000f00037ce6000400b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f00037ce6000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDkwMXxpbWFnZS9qcGVnfGFHWm1MMmd3WlM4eE5UQTNPRE0xTVRjNU9ETXdNaTh4TURJMFh6QXlNREF3TURCbU1EQXdNemRqWlRZd01EQTBNREJpTmw5RVJTNXFjR2N8YmU0NTgyYmEyMTk0NzNjYjQzZWVlNjE5MjgxYjBiMjM1ZmJiMDAwMmE4ODVhZmRkZmViZmZjMWE2ZjlkMjRhOA","altText":"1024_0200000f00037ce6000400b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000f00037ce6000400b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f00037ce6000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDEzNnxpbWFnZS9qcGVnfGFHTm1MMmd4TlM4eE5UQTNPRE0xTVRrNU5Ea3hNQzgzTmpoZk1ESXdNREF3TUdZd01EQXpOMk5sTmpBd01EUXdNR0kyWDBSRkxtcHdad3xkMjJjMTYwNDI4YmEzM2RhMGEyYWU5YTMyMGU5MWVlOTE2NTg1YTg0ODU1ZGRhNmVkODQyMjhiOTExZTVjOTVi","altText":"768_0200000f00037ce6000400b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000f00037ce6000400b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f00037ce6000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODAyNHxpbWFnZS9qcGVnfGFHUTVMMmczTVM4eE5UQTNPRE0xTWpVNE5EY3pOQzgwT0RCZk1ESXdNREF3TUdZd01EQXpOMk5sTmpBd01EUXdNR0kyWDBSRkxtcHdad3w3YjUxZWEwOTAxY2NkMDFjYmM0ZjRkYWU2MzE5NGVmYzdjODllODdiYThmNzhkMWZiZGNhOWZlNWFmYmM4Y2Y0","altText":"480_0200000f00037ce6000400b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000f00037ce6000400b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f00037ce6000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzEzfGltYWdlL2pwZWd8YURJeEwyaGpaQzh4TlRBM09ETTFNekV3T1RBeU1pOHlNREJmTURJd01EQXdNR1l3TURBek4yTmxOakF3TURRd01HSTJYMFJGTG1wd1p3fGFjM2VkMGY3YTUyNDU0M2E3NTQzN2E0NTIwZjQ2ZjE4MjAzOWU5NjQwMGM5YjUyZDhhODMyOGY3OWRiMjkwZDg","altText":"200_0200000f00037ce6000400b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000f00037ce6000400b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f00037ce6000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjk3fGltYWdlL2pwZWd8YURGbEwyaGpOUzh4TlRBM09ETTFOREkxTlRrd01pOHhNakJmTURJd01EQXdNR1l3TURBek4yTmxOakF3TURRd01HSTJYMFJGTG1wd1p3fDI5MjU0ZWRlMzhlY2YzZmY2NGUyYzY3N2FmODdiYzkxYjFjMzMwYmNmMmRlZjYzNDVhNjY2NTMxYWJjZGViNDQ","altText":"120_0200000f00037ce6000400b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000f00037ce6000400b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMzU5ODV8aW1hZ2UvanBlZ3xhR1l6TDJneU1pOHhOVEEzT0RNME9EY3hPREV4TUF8YzM5ZDgwY2M4Y2I0ZGI0MjBhYTU4YTVkMjExZGIwZWY0M2VmODMwNDllNzUxMTNlMjQ4ODcyMmYzZWNjMWQzZA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000f00037ce6000400b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-11141973-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTcwOXxpbWFnZS9qcGVnfGFERTBMMmd5T0M4eE5UQTVORFk1TWpRME5qSXpPQzh5TURBd1h6RXhNVFF4T1RjelgwVk9MbXB3Wnd8NjU0ZGZiMDlkZTg2ZmRiNTBiNDcxZDNkYTQwNTQyYmQ0YTNmMTFjNGMzMTNjYzdiNDc2MzY4NWEzMWVlMmE2Mw","altText":"2000_11141973_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_11141973_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-11141973-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTcwOXxpbWFnZS9qcGVnfGFERTBMMmd5T0M4eE5UQTVORFk1TWpRME5qSXpPQzh5TURBd1h6RXhNVFF4T1RjelgwVk9MbXB3Wnd8NjU0ZGZiMDlkZTg2ZmRiNTBiNDcxZDNkYTQwNTQyYmQ0YTNmMTFjNGMzMTNjYzdiNDc2MzY4NWEzMWVlMmE2Mw","altText":"2000_11141973_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_11141973_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-11141973-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTcwOXxpbWFnZS9qcGVnfGFERTBMMmd5T0M4eE5UQTVORFk1TWpRME5qSXpPQzh5TURBd1h6RXhNVFF4T1RjelgwVk9MbXB3Wnd8NjU0ZGZiMDlkZTg2ZmRiNTBiNDcxZDNkYTQwNTQyYmQ0YTNmMTFjNGMzMTNjYzdiNDc2MzY4NWEzMWVlMmE2Mw","altText":"2000_11141973_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_11141973_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-11141973-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTM4fGltYWdlL2pwZWd8YUdZMUwyZ3pNeTh4TlRBNU5EWTVNekF6TmpBMk1pOHlNREJmTVRFeE5ERTVOek5mUlU0dWFuQm58ZTU2OWY2YzZjYTE4N2E5YTY3MTU3MDBlMGExMTQzZmRjZGE5YWU5YjY0NjM4OGRiNWFiYzFmN2JlMjAyNjczMw","altText":"200_11141973_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_11141973_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-11141973-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTM4fGltYWdlL2pwZWd8YUdZMUwyZ3pNeTh4TlRBNU5EWTVNekF6TmpBMk1pOHlNREJmTVRFeE5ERTVOek5mUlU0dWFuQm58ZTU2OWY2YzZjYTE4N2E5YTY3MTU3MDBlMGExMTQzZmRjZGE5YWU5YjY0NjM4OGRiNWFiYzFmN2JlMjAyNjczMw","altText":"200_11141973_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_11141973_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-11141973-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTcwOXxpbWFnZS9qcGVnfGFERTBMMmd5T0M4eE5UQTVORFk1TWpRME5qSXpPQzh5TURBd1h6RXhNVFF4T1RjelgwVk9MbXB3Wnd8NjU0ZGZiMDlkZTg2ZmRiNTBiNDcxZDNkYTQwNTQyYmQ0YTNmMTFjNGMzMTNjYzdiNDc2MzY4NWEzMWVlMmE2Mw","altText":"2000_11141973_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_11141973_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-11141973-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTcwOXxpbWFnZS9qcGVnfGFEQXpMMmd5TlM4eE5UQTVORFk1TWpVeE1UYzNOQzh4TkRRd1h6RXhNVFF4T1RjelgwVk9MbXB3Wnd8NjYwYzkyYjI3MDkxOTY2YWU2NTA0ZWE3MDUyNGI0YWE5MWUxZTUxOTQ2YjkzNjIwOTFlODI2NzA2OWNhNjI3MQ","altText":"1440_11141973_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_11141973_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-11141973-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTcwOXxpbWFnZS9qcGVnfGFEUTBMMmd5TVM4eE5UQTVORFk1TWpZME1qZzBOaTh4TWpnd1h6RXhNVFF4T1RjelgwVk9MbXB3Wnd8YzYxMDRiNjZmMDExMjllMjdmZWJiYTE3YmZhYWFkYjkwMzdmZGE3OWVjNTdkOWJkNDMyNmU4MTEyNTA2YzZhYw","altText":"1280_11141973_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_11141973_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-11141973-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTcwOXxpbWFnZS9qcGVnfGFEZzFMMmd4WkM4eE5UQTVORFk1TWpjM016a3hPQzh4TURJMFh6RXhNVFF4T1RjelgwVk9MbXB3Wnd8ZWFhMWMxOWMyYzZhM2RjN2M4YWMzNzIwMGY1Nzg4N2M1YzMzZTNlYjc1ODQ1MmY2MmM5ODNmMzYxNjcyYjk0NA","altText":"1024_11141973_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_11141973_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-11141973-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTcwOXxpbWFnZS9qcGVnfGFEYzJMMmd4Tnk4eE5UQTVORFk1TWprd05EazVNQzgzTmpoZk1URXhOREU1TnpOZlJVNHVhbkJufDRiOGI2ZGYxNWRmYWNhNTNmZDJiZmQwOTc0MTI4MDU2ZDM4ZTZiOTE5YjJjYTE1N2MxZWFlZThjZGUyZjdmNjA","altText":"768_11141973_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_11141973_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-11141973-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjY0NXxpbWFnZS9qcGVnfGFHSTBMMmd4Tmk4eE5UQTVORFk1TWprM01EVXlOaTgwT0RCZk1URXhOREU1TnpOZlJVNHVhbkJufDZiZDc4NzVmY2FjOTM0NjllZDQwNTg4YjFjOWE3NDFiOTg2NmZlOGY2YTQwZjJhMzdlNTQ4YTdjNDY3MTdiNDE","altText":"480_11141973_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_11141973_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-11141973-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTM4fGltYWdlL2pwZWd8YUdZMUwyZ3pNeTh4TlRBNU5EWTVNekF6TmpBMk1pOHlNREJmTVRFeE5ERTVOek5mUlU0dWFuQm58ZTU2OWY2YzZjYTE4N2E5YTY3MTU3MDBlMGExMTQzZmRjZGE5YWU5YjY0NjM4OGRiNWFiYzFmN2JlMjAyNjczMw","altText":"200_11141973_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_11141973_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-11141973-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MTA2fGltYWdlL2pwZWd8YURneUwyZzBNUzh4TlRBNU5EWTVNelF5T1RJM09DOHhNakJmTVRFeE5ERTVOek5mUlU0dWFuQm58Y2EyNGUzYWQ1MjgwMTY4ZTA5ZjZiOTk0Njg0YWZkMGYyMTM4YTg0MWFlNTgzNmRkMTMzOTYxNWM1NjkxZTc2YQ","altText":"120_11141973_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_11141973_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNjY0NzJ8aW1hZ2UvanBlZ3xhR1UwTDJneVpTOHhOVEE1TkRZNU1qSTBPVFl6TUF8MmUxZDM4ZTI5MTE4MWQyNGUyMjkyNzc1YmEwZTkxYjdhNjk1OTE3NTk3NDAzYWRkYzVlNDBmYTRkZDU1ZWVhNw","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"11141973_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-02000004000215db000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjU4MHxpbWFnZS9qcGVnfGFEa3lMMmc0WVM4eE5UQTRNVEl3T0RFNE5EZzJNaTh5TURBd1h6QXlNREF3TURBME1EQXdNakUxWkdJd01EQXlNREJpTmw5RVJTNXFjR2N8MGVmMWE2YjM4NmVmNzY5NTAxZTNlNzY4MGEwZGM2YmU5OGM2M2ZhMjE3MGNmODI3YmM0ZGUxOTE0MDNhN2Y2Zg","altText":"2000_02000004000215db000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_02000004000215db000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-02000004000215db000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjU4MHxpbWFnZS9qcGVnfGFEa3lMMmc0WVM4eE5UQTRNVEl3T0RFNE5EZzJNaTh5TURBd1h6QXlNREF3TURBME1EQXdNakUxWkdJd01EQXlNREJpTmw5RVJTNXFjR2N8MGVmMWE2YjM4NmVmNzY5NTAxZTNlNzY4MGEwZGM2YmU5OGM2M2ZhMjE3MGNmODI3YmM0ZGUxOTE0MDNhN2Y2Zg","altText":"2000_02000004000215db000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_02000004000215db000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-02000004000215db000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjU4MHxpbWFnZS9qcGVnfGFEa3lMMmc0WVM4eE5UQTRNVEl3T0RFNE5EZzJNaTh5TURBd1h6QXlNREF3TURBME1EQXdNakUxWkdJd01EQXlNREJpTmw5RVJTNXFjR2N8MGVmMWE2YjM4NmVmNzY5NTAxZTNlNzY4MGEwZGM2YmU5OGM2M2ZhMjE3MGNmODI3YmM0ZGUxOTE0MDNhN2Y2Zg","altText":"2000_02000004000215db000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_02000004000215db000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-02000004000215db000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQxfGltYWdlL2pwZWd8YURWaEwyZ3hNeTh4TlRBNE1USXdPVFUyTVRFeE9DOHlNREJmTURJd01EQXdNRFF3TURBeU1UVmtZakF3TURJd01HSTJYMFJGTG1wd1p3fDg4NmYxYjFmMTljYmUyZjMwMzIzYmUzY2U3NTA1NGNmYzA0NzE4NTJiMjAwOTlmNGM4ZmIzMzE3MzJiYzEzMTA","altText":"200_02000004000215db000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_02000004000215db000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-02000004000215db000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQxfGltYWdlL2pwZWd8YURWaEwyZ3hNeTh4TlRBNE1USXdPVFUyTVRFeE9DOHlNREJmTURJd01EQXdNRFF3TURBeU1UVmtZakF3TURJd01HSTJYMFJGTG1wd1p3fDg4NmYxYjFmMTljYmUyZjMwMzIzYmUzY2U3NTA1NGNmYzA0NzE4NTJiMjAwOTlmNGM4ZmIzMzE3MzJiYzEzMTA","altText":"200_02000004000215db000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_02000004000215db000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-02000004000215db000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjU4MHxpbWFnZS9qcGVnfGFEa3lMMmc0WVM4eE5UQTRNVEl3T0RFNE5EZzJNaTh5TURBd1h6QXlNREF3TURBME1EQXdNakUxWkdJd01EQXlNREJpTmw5RVJTNXFjR2N8MGVmMWE2YjM4NmVmNzY5NTAxZTNlNzY4MGEwZGM2YmU5OGM2M2ZhMjE3MGNmODI3YmM0ZGUxOTE0MDNhN2Y2Zg","altText":"2000_02000004000215db000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_02000004000215db000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-02000004000215db000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjU4MHxpbWFnZS9qcGVnfGFHTXpMMmc0TUM4eE5UQTRNVEl3T0RRME56QXdOaTh4TkRRd1h6QXlNREF3TURBME1EQXdNakUxWkdJd01EQXlNREJpTmw5RVJTNXFjR2N8Njg5YTAwYjJmMWE1Y2E1ZjUyNDA0ZTIwN2QwYzkyODEyN2VkNDcyZTY2MjBkZmQ0OGExYzAwMjBmNzA2N2JlYg","altText":"1440_02000004000215db000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_02000004000215db000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-02000004000215db000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjU4MHxpbWFnZS9qcGVnfGFEQTBMMmczWkM4eE5UQTRNVEl3T0RVM09EQTNPQzh4TWpnd1h6QXlNREF3TURBME1EQXdNakUxWkdJd01EQXlNREJpTmw5RVJTNXFjR2N8NDNiNjEwNzQ5ZDQyNzcwNDJhZjhiMGRhODQ3MzQ1M2JlMzU3ZTE1ZmQyZmM3MTg5M2E5NTFkMjhjMDBjYjk5MQ","altText":"1280_02000004000215db000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_02000004000215db000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-02000004000215db000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjU4MHxpbWFnZS9qcGVnfGFESXpMMmczTXk4eE5UQTRNVEl3T0RnME1ESXlNaTh4TURJMFh6QXlNREF3TURBME1EQXdNakUxWkdJd01EQXlNREJpTmw5RVJTNXFjR2N8Y2E0ZWIxOTU3NGU3ZTI2OTAyNTQ4M2M2ZDVhNTM0NzQ4NmM1NjcwOWVjMzkyNjZlZWMyNzJlMDZjYTM3OTY0MQ","altText":"1024_02000004000215db000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_02000004000215db000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-02000004000215db000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjU4MHxpbWFnZS9qcGVnfGFHRTVMMmd5TVM4eE5UQTRNVEl3T1RFd01qTTJOaTgzTmpoZk1ESXdNREF3TURRd01EQXlNVFZrWWpBd01ESXdNR0kyWDBSRkxtcHdad3w4MjBhYTRmOTBkYWI5YmJkMzNhNzhmYzEzMGIxODczYmQ3YjY0MWJlZDhlZmM2OGIwN2M4Mzc4NTExZWZmYjAx","altText":"768_02000004000215db000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_02000004000215db000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-02000004000215db000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTkyMnxpbWFnZS9qcGVnfGFERTVMMmd4Tnk4eE5UQTRNVEl3T1RRek1EQTBOaTgwT0RCZk1ESXdNREF3TURRd01EQXlNVFZrWWpBd01ESXdNR0kyWDBSRkxtcHdad3w0OTc1ODQzNWFlYjU1ZWU3M2I0N2MzMDBhODExZjViZTA1NTE2MGJjNDEzOWZlNzQ0OGM2YWU2NDZkNzUyMTgw","altText":"480_02000004000215db000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_02000004000215db000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-02000004000215db000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQxfGltYWdlL2pwZWd8YURWaEwyZ3hNeTh4TlRBNE1USXdPVFUyTVRFeE9DOHlNREJmTURJd01EQXdNRFF3TURBeU1UVmtZakF3TURJd01HSTJYMFJGTG1wd1p3fDg4NmYxYjFmMTljYmUyZjMwMzIzYmUzY2U3NTA1NGNmYzA0NzE4NTJiMjAwOTlmNGM4ZmIzMzE3MzJiYzEzMTA","altText":"200_02000004000215db000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_02000004000215db000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-02000004000215db000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjQ2fGltYWdlL2pwZWd8YUdFeEwyaG1NaTh4TlRBNE1USXhNREF4T1RnM01DOHhNakJmTURJd01EQXdNRFF3TURBeU1UVmtZakF3TURJd01HSTJYMFJGTG1wd1p3fGYyYjgwYTVjNmViODRjMzk2MDI2ZjQ0YTFiOTUzMmM4Y2NmNjRmNTYwY2Q1ZTliNWQ1MzlmMWEyOGZmNGMwZGQ","altText":"120_02000004000215db000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_02000004000215db000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2NjIwOXxpbWFnZS9qcGVnfGFESmhMMmhtTVM4eE5UQTRNVEl3TnpJMk56TTFPQXw5ZTVkZWI2NjQ0ZTU0OTY3YWUyZjg5NzQ5ZjBkYTBmZWI3YzljOGY4MTZkNmNkZGE0YjAxYzA5MzU0MWRlZjM0","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"02000004000215db000200b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"2604-3112","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-block/p/2604-3112","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["2604-3112","cageclamps"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4055143564816","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":30.0,"numberPackageUnits":30.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"PCB terminal block; lever; 4 mm²; Pin spacing 5 mm; 12-pole; Push-in CAGE CLAMP®; gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"60378984","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":"CxsmXSAvg6AksAim-AB_yc","hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":[],"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}