[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"2606-1101/000-016","name":"PCB terminal block; lever; 6 mm²; Pin spacing 7.5 mm; 1-pole; Push-in CAGE CLAMP®; special version; green-yellow","url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-block/p/2606-1101_000-016","description":"<h2>PCB terminal block, 2606 Series, solder pin dimensions 1.5 x 1.2 mm</h2><br/><br/>Our PCB terminal block (item number 2606-1101/000-016) is designed for seamless electrical installations. It offers the flexibility needed for different mounting types. Our PCB terminal block is rated for 1000 V and is designed to handle a rated current of up to 41 A. It is therefore suitable for high-load applications. Strip lengths must be between 11 mm and 13 mm when connecting conductors to this PCB terminal block. This product features one conductor terminal and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, offering a key advantage: It allows direct insertion of both solid and fine-stranded conductors with ferrules without needing tools. No preparation is required; for example, crimping the conductor's ferrule is not necessary. Dimensions: 10.35 x 28 x 24.3 mm (width x height x depth). Depending on the type of conductor, this PCB terminal block is suitable for conductor cross sections ranging from 0.2 mm² to 10 mm². It comes with one level and a clamping point that you can use to connect a single potential / 1 pole. The contacts are made of electrolytic copper (ECu), the clamping spring is made of chrome-nickel spring steel (CrNi), and the green-yellow housing is made of polyamide (PA66) for insulation. Tin is used for coating the contact surfaces. This PCB terminal block is operated with a lever. The PCB terminal block is designed for THT soldering. The conductor is designed to be inserted into the board at an angle of 0°.. The solder pins are organized over the entire terminal strip (in-line). They are 1.5 x 1.2 mm and 4 mm in length. Each potential has two solder pins.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNDk4NzF8aW1hZ2UvanBlZ3xhRE16TDJnMk5pOHhOVEEzTnpZeU56SXpNakk0Tmd8YzIxYzllZGNmYjM3ZWFhOTE0YWY0NWI1MzhhNThlNmI1MGY0MzhhZmU5ODdkMmQ5YjE0NWJkZWYzZThiZmZhNw","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200002500037974000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200002500037974000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzA4NnxpbWFnZS9qcGVnfGFEWmxMMmcwWlM4eE5UQTNOell5TnpreU1EUXhOQzh5TURBd1h6QXlNREF3TURJMU1EQXdNemM1TnpRd01EQXhNREJpTmw5RVJTNXFjR2N8NzZmN2I0MDY4ODE2NGM4ZjE1YmJiYjYzNzZhODEyMzZhYTBmZGJkMjA1NmM4OTQyYWNjYWVjNDc3MzgyMDAyMA","altText":"2000_0200002500037974000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200002500037974000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200002500037974000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzA4NnxpbWFnZS9qcGVnfGFEWmxMMmcwWlM4eE5UQTNOell5TnpreU1EUXhOQzh5TURBd1h6QXlNREF3TURJMU1EQXdNemM1TnpRd01EQXhNREJpTmw5RVJTNXFjR2N8NzZmN2I0MDY4ODE2NGM4ZjE1YmJiYjYzNzZhODEyMzZhYTBmZGJkMjA1NmM4OTQyYWNjYWVjNDc3MzgyMDAyMA","altText":"2000_0200002500037974000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200002500037974000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200002500037974000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzA4NnxpbWFnZS9qcGVnfGFEWmxMMmcwWlM4eE5UQTNOell5TnpreU1EUXhOQzh5TURBd1h6QXlNREF3TURJMU1EQXdNemM1TnpRd01EQXhNREJpTmw5RVJTNXFjR2N8NzZmN2I0MDY4ODE2NGM4ZjE1YmJiYjYzNzZhODEyMzZhYTBmZGJkMjA1NmM4OTQyYWNjYWVjNDc3MzgyMDAyMA","altText":"2000_0200002500037974000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200002500037974000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200002500037974000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzA4NnxpbWFnZS9qcGVnfGFEWmxMMmcwWlM4eE5UQTNOell5TnpreU1EUXhOQzh5TURBd1h6QXlNREF3TURJMU1EQXdNemM1TnpRd01EQXhNREJpTmw5RVJTNXFjR2N8NzZmN2I0MDY4ODE2NGM4ZjE1YmJiYjYzNzZhODEyMzZhYTBmZGJkMjA1NmM4OTQyYWNjYWVjNDc3MzgyMDAyMA","altText":"2000_0200002500037974000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200002500037974000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200002500037974000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzA4NnxpbWFnZS9qcGVnfGFEQXpMMmd3TXk4eE5UQTNOell5T0RBMU1UUTROaTh4TkRRd1h6QXlNREF3TURJMU1EQXdNemM1TnpRd01EQXhNREJpTmw5RVJTNXFjR2N8ODY3YTU1MDY4YWE4OGJiMWVjNzc2NDBmZjNjNWQzNWMyMjM4MTVmMzk2NWQ1ZmI2YzhlZTEyYzk5NzEzZmNlMQ","altText":"1440_0200002500037974000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200002500037974000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200002500037974000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzA4NnxpbWFnZS9qcGVnfGFEVXhMMmd3TUM4eE5UQTNOell5T0RFME9UYzVNQzh4TWpnd1h6QXlNREF3TURJMU1EQXdNemM1TnpRd01EQXhNREJpTmw5RVJTNXFjR2N8N2ZlZmJlZTY3YmRjYjFmYzZlZjg5ZWY5MGMwNDFiNTUyZWE0MTQxYjkzNTE2M2MyMzAyMWE3OGI3YjlkOTRjZQ","altText":"1280_0200002500037974000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200002500037974000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200002500037974000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzA4NnxpbWFnZS9qcGVnfGFESXpMMmd3TkM4eE5UQTNOell5T0RJNE1EZzJNaTh4TURJMFh6QXlNREF3TURJMU1EQXdNemM1TnpRd01EQXhNREJpTmw5RVJTNXFjR2N8NDdkYmVhZWNhNTEwMDdlMzA1ZWE2YjlhZWY4NzdjMjk3YmVmYTZiYjJhNjc4MDNhZDg5OGY1NjNiN2M4NTE1Nw","altText":"1024_0200002500037974000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200002500037974000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200002500037974000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzA4NnxpbWFnZS9qcGVnfGFHVXhMMmd3WVM4eE5UQTNOell5T0RRM056UTNNQzgzTmpoZk1ESXdNREF3TWpVd01EQXpOemszTkRBd01ERXdNR0kyWDBSRkxtcHdad3w2Y2FkMGM5ZDAzN2FmYjQyNzlmYjVlM2U0ZTc2MmNlOTc3YTVjYmQwNGQ3NzllZDZlNWJkYTE5MWQxMDk1NTg3","altText":"768_0200002500037974000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200002500037974000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200002500037974000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzA4NnxpbWFnZS9qcGVnfGFEUTVMMmd3WlM4eE5UQTNOell5T0RVM05UYzNOQzgwT0RCZk1ESXdNREF3TWpVd01EQXpOemszTkRBd01ERXdNR0kyWDBSRkxtcHdad3xlOWU3MWIzYTM3Mjg3NDU4N2ZhNmEwMTgxYzkzMmZhNjU5MDFhNjQ5MjkyOGQyMzVkZDA3OTI1MGVhOWZiNDMw","altText":"480_0200002500037974000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200002500037974000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200002500037974000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDMwfGltYWdlL2pwZWd8YUdJeEwyZ3hNUzh4TlRBM056WXlPRFkzTkRBM09DOHlNREJmTURJd01EQXdNalV3TURBek56azNOREF3TURFd01HSTJYMFJGTG1wd1p3fDRjZGFjZGJjMTU4MGY5M2EwYTM1YmU1OTYyYmM3ZGZiMDJjMTA2YjAxNzMyNTdjNzlmN2FlOTBjMTYwNmIwMTQ","altText":"200_0200002500037974000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200002500037974000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200002500037974000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDMwfGltYWdlL2pwZWd8YUdJeEwyZ3hNUzh4TlRBM056WXlPRFkzTkRBM09DOHlNREJmTURJd01EQXdNalV3TURBek56azNOREF3TURFd01HSTJYMFJGTG1wd1p3fDRjZGFjZGJjMTU4MGY5M2EwYTM1YmU1OTYyYmM3ZGZiMDJjMTA2YjAxNzMyNTdjNzlmN2FlOTBjMTYwNmIwMTQ","altText":"200_0200002500037974000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200002500037974000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200002500037974000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDMwfGltYWdlL2pwZWd8YUdJeEwyZ3hNUzh4TlRBM056WXlPRFkzTkRBM09DOHlNREJmTURJd01EQXdNalV3TURBek56azNOREF3TURFd01HSTJYMFJGTG1wd1p3fDRjZGFjZGJjMTU4MGY5M2EwYTM1YmU1OTYyYmM3ZGZiMDJjMTA2YjAxNzMyNTdjNzlmN2FlOTBjMTYwNmIwMTQ","altText":"200_0200002500037974000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200002500037974000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200002500037974000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTExfGltYWdlL2pwZWd8YUdWaEwyZzJOaTh4TlRBM056WXlPVEEyTnpJNU5DOHhNakJmTURJd01EQXdNalV3TURBek56azNOREF3TURFd01HSTJYMFJGTG1wd1p3fDhmZjdmMjE1ZjZlNDdlOWQ4OWFiNTUzZTc1ZDg5M2Q2NmVlNzNkNWZlMDk3NmY2NjUyMmJjMTg4Yjc2YTFiN2U","altText":"120_0200002500037974000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200002500037974000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200002500037974000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzA4NnxpbWFnZS9qcGVnfGFEWmxMMmcwWlM4eE5UQTNOell5TnpreU1EUXhOQzh5TURBd1h6QXlNREF3TURJMU1EQXdNemM1TnpRd01EQXhNREJpTmw5RVJTNXFjR2N8NzZmN2I0MDY4ODE2NGM4ZjE1YmJiYjYzNzZhODEyMzZhYTBmZGJkMjA1NmM4OTQyYWNjYWVjNDc3MzgyMDAyMA","altText":"2000_0200002500037974000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200002500037974000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200002500037974000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzA4NnxpbWFnZS9qcGVnfGFEWmxMMmcwWlM4eE5UQTNOell5TnpreU1EUXhOQzh5TURBd1h6QXlNREF3TURJMU1EQXdNemM1TnpRd01EQXhNREJpTmw5RVJTNXFjR2N8NzZmN2I0MDY4ODE2NGM4ZjE1YmJiYjYzNzZhODEyMzZhYTBmZGJkMjA1NmM4OTQyYWNjYWVjNDc3MzgyMDAyMA","altText":"2000_0200002500037974000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200002500037974000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200002500037974000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzA4NnxpbWFnZS9qcGVnfGFEWmxMMmcwWlM4eE5UQTNOell5TnpreU1EUXhOQzh5TURBd1h6QXlNREF3TURJMU1EQXdNemM1TnpRd01EQXhNREJpTmw5RVJTNXFjR2N8NzZmN2I0MDY4ODE2NGM4ZjE1YmJiYjYzNzZhODEyMzZhYTBmZGJkMjA1NmM4OTQyYWNjYWVjNDc3MzgyMDAyMA","altText":"2000_0200002500037974000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200002500037974000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200002500037974000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDMwfGltYWdlL2pwZWd8YUdJeEwyZ3hNUzh4TlRBM056WXlPRFkzTkRBM09DOHlNREJmTURJd01EQXdNalV3TURBek56azNOREF3TURFd01HSTJYMFJGTG1wd1p3fDRjZGFjZGJjMTU4MGY5M2EwYTM1YmU1OTYyYmM3ZGZiMDJjMTA2YjAxNzMyNTdjNzlmN2FlOTBjMTYwNmIwMTQ","altText":"200_0200002500037974000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200002500037974000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200002500037974000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDMwfGltYWdlL2pwZWd8YUdJeEwyZ3hNUzh4TlRBM056WXlPRFkzTkRBM09DOHlNREJmTURJd01EQXdNalV3TURBek56azNOREF3TURFd01HSTJYMFJGTG1wd1p3fDRjZGFjZGJjMTU4MGY5M2EwYTM1YmU1OTYyYmM3ZGZiMDJjMTA2YjAxNzMyNTdjNzlmN2FlOTBjMTYwNmIwMTQ","altText":"200_0200002500037974000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200002500037974000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200002500037974000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzA4NnxpbWFnZS9qcGVnfGFEWmxMMmcwWlM4eE5UQTNOell5TnpreU1EUXhOQzh5TURBd1h6QXlNREF3TURJMU1EQXdNemM1TnpRd01EQXhNREJpTmw5RVJTNXFjR2N8NzZmN2I0MDY4ODE2NGM4ZjE1YmJiYjYzNzZhODEyMzZhYTBmZGJkMjA1NmM4OTQyYWNjYWVjNDc3MzgyMDAyMA","altText":"2000_0200002500037974000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200002500037974000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200002500037974000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzA4NnxpbWFnZS9qcGVnfGFEQXpMMmd3TXk4eE5UQTNOell5T0RBMU1UUTROaTh4TkRRd1h6QXlNREF3TURJMU1EQXdNemM1TnpRd01EQXhNREJpTmw5RVJTNXFjR2N8ODY3YTU1MDY4YWE4OGJiMWVjNzc2NDBmZjNjNWQzNWMyMjM4MTVmMzk2NWQ1ZmI2YzhlZTEyYzk5NzEzZmNlMQ","altText":"1440_0200002500037974000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200002500037974000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200002500037974000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzA4NnxpbWFnZS9qcGVnfGFEVXhMMmd3TUM4eE5UQTNOell5T0RFME9UYzVNQzh4TWpnd1h6QXlNREF3TURJMU1EQXdNemM1TnpRd01EQXhNREJpTmw5RVJTNXFjR2N8N2ZlZmJlZTY3YmRjYjFmYzZlZjg5ZWY5MGMwNDFiNTUyZWE0MTQxYjkzNTE2M2MyMzAyMWE3OGI3YjlkOTRjZQ","altText":"1280_0200002500037974000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200002500037974000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200002500037974000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzA4NnxpbWFnZS9qcGVnfGFESXpMMmd3TkM4eE5UQTNOell5T0RJNE1EZzJNaTh4TURJMFh6QXlNREF3TURJMU1EQXdNemM1TnpRd01EQXhNREJpTmw5RVJTNXFjR2N8NDdkYmVhZWNhNTEwMDdlMzA1ZWE2YjlhZWY4NzdjMjk3YmVmYTZiYjJhNjc4MDNhZDg5OGY1NjNiN2M4NTE1Nw","altText":"1024_0200002500037974000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200002500037974000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200002500037974000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzA4NnxpbWFnZS9qcGVnfGFHVXhMMmd3WVM4eE5UQTNOell5T0RRM056UTNNQzgzTmpoZk1ESXdNREF3TWpVd01EQXpOemszTkRBd01ERXdNR0kyWDBSRkxtcHdad3w2Y2FkMGM5ZDAzN2FmYjQyNzlmYjVlM2U0ZTc2MmNlOTc3YTVjYmQwNGQ3NzllZDZlNWJkYTE5MWQxMDk1NTg3","altText":"768_0200002500037974000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200002500037974000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200002500037974000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzA4NnxpbWFnZS9qcGVnfGFEUTVMMmd3WlM4eE5UQTNOell5T0RVM05UYzNOQzgwT0RCZk1ESXdNREF3TWpVd01EQXpOemszTkRBd01ERXdNR0kyWDBSRkxtcHdad3xlOWU3MWIzYTM3Mjg3NDU4N2ZhNmEwMTgxYzkzMmZhNjU5MDFhNjQ5MjkyOGQyMzVkZDA3OTI1MGVhOWZiNDMw","altText":"480_0200002500037974000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200002500037974000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200002500037974000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDMwfGltYWdlL2pwZWd8YUdJeEwyZ3hNUzh4TlRBM056WXlPRFkzTkRBM09DOHlNREJmTURJd01EQXdNalV3TURBek56azNOREF3TURFd01HSTJYMFJGTG1wd1p3fDRjZGFjZGJjMTU4MGY5M2EwYTM1YmU1OTYyYmM3ZGZiMDJjMTA2YjAxNzMyNTdjNzlmN2FlOTBjMTYwNmIwMTQ","altText":"200_0200002500037974000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200002500037974000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200002500037974000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTExfGltYWdlL2pwZWd8YUdWaEwyZzJOaTh4TlRBM056WXlPVEEyTnpJNU5DOHhNakJmTURJd01EQXdNalV3TURBek56azNOREF3TURFd01HSTJYMFJGTG1wd1p3fDhmZjdmMjE1ZjZlNDdlOWQ4OWFiNTUzZTc1ZDg5M2Q2NmVlNzNkNWZlMDk3NmY2NjUyMmJjMTg4Yjc2YTFiN2U","altText":"120_0200002500037974000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200002500037974000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNDk4NzF8aW1hZ2UvanBlZ3xhRE16TDJnMk5pOHhOVEEzTnpZeU56SXpNakk0Tmd8YzIxYzllZGNmYjM3ZWFhOTE0YWY0NWI1MzhhNThlNmI1MGY0MzhhZmU5ODdkMmQ5YjE0NWJkZWYzZThiZmZhNw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200002500037974000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200002a000097e1000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDAwNnxpbWFnZS9qcGVnfGFHSXdMMmczTUM4eE5UQTNOalV6TURFMU9UWTBOaTh5TURBd1h6QXlNREF3TURKaE1EQXdNRGszWlRFd01EQXhNREJpTmw5RlRpNXFjR2N8N2VjYWZkOTI1ZDg0M2RkZmRkNDE1M2ExZTFiNzQ3NWIyMTg0MzI1NGQ1MmFjNWU2NDAwMTRhOTNkM2I2NDVhZg","altText":"2000_0200002a000097e1000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200002a000097e1000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200002a000097e1000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDAwNnxpbWFnZS9qcGVnfGFHSXdMMmczTUM4eE5UQTNOalV6TURFMU9UWTBOaTh5TURBd1h6QXlNREF3TURKaE1EQXdNRGszWlRFd01EQXhNREJpTmw5RlRpNXFjR2N8N2VjYWZkOTI1ZDg0M2RkZmRkNDE1M2ExZTFiNzQ3NWIyMTg0MzI1NGQ1MmFjNWU2NDAwMTRhOTNkM2I2NDVhZg","altText":"2000_0200002a000097e1000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200002a000097e1000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200002a000097e1000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDAwNnxpbWFnZS9qcGVnfGFHSXdMMmczTUM4eE5UQTNOalV6TURFMU9UWTBOaTh5TURBd1h6QXlNREF3TURKaE1EQXdNRGszWlRFd01EQXhNREJpTmw5RlRpNXFjR2N8N2VjYWZkOTI1ZDg0M2RkZmRkNDE1M2ExZTFiNzQ3NWIyMTg0MzI1NGQ1MmFjNWU2NDAwMTRhOTNkM2I2NDVhZg","altText":"2000_0200002a000097e1000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200002a000097e1000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200002a000097e1000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDc1fGltYWdlL2pwZWd8YURRNUwyaGtOeTh4TlRBM05qVXpNVEEzTnpFMU1DOHlNREJmTURJd01EQXdNbUV3TURBd09UZGxNVEF3TURFd01HSTJYMFZPTG1wd1p3fGQ2NmViN2ZjNTYzZjUxMDBiODIyNjZmYzU1OGMyMzVhMzBiZDY1NzhkZTc5NjIxM2ViZWViZDg0OTE5MDA2ZTg","altText":"200_0200002a000097e1000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200002a000097e1000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200002a000097e1000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDc1fGltYWdlL2pwZWd8YURRNUwyaGtOeTh4TlRBM05qVXpNVEEzTnpFMU1DOHlNREJmTURJd01EQXdNbUV3TURBd09UZGxNVEF3TURFd01HSTJYMFZPTG1wd1p3fGQ2NmViN2ZjNTYzZjUxMDBiODIyNjZmYzU1OGMyMzVhMzBiZDY1NzhkZTc5NjIxM2ViZWViZDg0OTE5MDA2ZTg","altText":"200_0200002a000097e1000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200002a000097e1000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200002a000097e1000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDAwNnxpbWFnZS9qcGVnfGFHSXdMMmczTUM4eE5UQTNOalV6TURFMU9UWTBOaTh5TURBd1h6QXlNREF3TURKaE1EQXdNRGszWlRFd01EQXhNREJpTmw5RlRpNXFjR2N8N2VjYWZkOTI1ZDg0M2RkZmRkNDE1M2ExZTFiNzQ3NWIyMTg0MzI1NGQ1MmFjNWU2NDAwMTRhOTNkM2I2NDVhZg","altText":"2000_0200002a000097e1000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200002a000097e1000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200002a000097e1000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDAwNnxpbWFnZS9qcGVnfGFEZ3hMMmczTnk4eE5UQTNOalV6TURNMU5qSTFOQzh4TkRRd1h6QXlNREF3TURKaE1EQXdNRGszWlRFd01EQXhNREJpTmw5RlRpNXFjR2N8NjNhNzU1ODdhMzY1ZGIwZWQ0MTc3NGEzYmEwNjRiYTliNGQzOWExYTBkMzlkNDU5MmMzZGFhMGRjOTVmZDc1MQ","altText":"1440_0200002a000097e1000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200002a000097e1000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200002a000097e1000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDAwNnxpbWFnZS9qcGVnfGFHVTVMMmczWVM4eE5UQTNOalV6TURRMU5EVTFPQzh4TWpnd1h6QXlNREF3TURKaE1EQXdNRGszWlRFd01EQXhNREJpTmw5RlRpNXFjR2N8OWE2MTE2MjJjZmRjMmMwYjg1MmIzN2FlMWZlN2NlZjU0MGY0M2QyOTE4ZjVhMjljZjUyODc1ODgxNmI1MjkxZA","altText":"1280_0200002a000097e1000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200002a000097e1000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200002a000097e1000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDAwNnxpbWFnZS9qcGVnfGFHRTRMMmczWlM4eE5UQTNOalV6TURVNE5UWXpNQzh4TURJMFh6QXlNREF3TURKaE1EQXdNRGszWlRFd01EQXhNREJpTmw5RlRpNXFjR2N8NTY4YzdkYzI3M2NhYTkxMjIwNjlkYjNjNjUwZjJlY2I3ZGY1YTYxOGM0ZDFkMGI4ZjdhZDVkOTA5ZDA2NDU5Nw","altText":"1024_0200002a000097e1000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200002a000097e1000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200002a000097e1000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDAwNnxpbWFnZS9qcGVnfGFEYzRMMmc0TlM4eE5UQTNOalV6TURjNE1qSXpPQzgzTmpoZk1ESXdNREF3TW1Fd01EQXdPVGRsTVRBd01ERXdNR0kyWDBWT0xtcHdad3w0MTE0OGNmZGU3MWExODU1MTU5OWMwM2QyNWY1N2FkMzExZWRiNTk0ZjI4NmFkZjMwNGEwYzc3MWMyNmU4YmEx","altText":"768_0200002a000097e1000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200002a000097e1000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200002a000097e1000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTcwOXxpbWFnZS9qcGVnfGFHVXdMMmc0T0M4eE5UQTNOalV6TURnNE1EVTBNaTgwT0RCZk1ESXdNREF3TW1Fd01EQXdPVGRsTVRBd01ERXdNR0kyWDBWT0xtcHdad3wwOGFjMmFmMDcyMDViMzhhMmYwNzcxNDdmNDk4YWVkNzA1NWEwZTBhMThlNWUyYTZmMDZmYzdiNjg3Mzk3MWEy","altText":"480_0200002a000097e1000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200002a000097e1000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200002a000097e1000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDc1fGltYWdlL2pwZWd8YURRNUwyaGtOeTh4TlRBM05qVXpNVEEzTnpFMU1DOHlNREJmTURJd01EQXdNbUV3TURBd09UZGxNVEF3TURFd01HSTJYMFZPTG1wd1p3fGQ2NmViN2ZjNTYzZjUxMDBiODIyNjZmYzU1OGMyMzVhMzBiZDY1NzhkZTc5NjIxM2ViZWViZDg0OTE5MDA2ZTg","altText":"200_0200002a000097e1000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200002a000097e1000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200002a000097e1000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzODUyfGltYWdlL2pwZWd8YUdFM0wyaGxZaTh4TlRBM05qVXpNVFkyTmprM05DOHhNakJmTURJd01EQXdNbUV3TURBd09UZGxNVEF3TURFd01HSTJYMFZPTG1wd1p3fGY5ZTUwNDBlNjVkMDZkZDMyZjFiNWJjZmE0MzNhYzUwZDFiYTFjYTc2ZDk0N2YxMTNiYzAzNWIwMTFiYTQyYTM","altText":"120_0200002a000097e1000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200002a000097e1000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNjU5NjF8aW1hZ2UvanBlZ3xhRGxqTDJoaE1DOHhOVEEzTmpVeU9UTXdOelkzT0F8YzRhYjY0YzZkZTgzNTI1ZjAxNDRiM2I3YzVjMDhjM2IxYjkwN2YyMDNjYTFmMGQ5MGRkMzhkMzgxMzA1NTI0NQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200002a000097e1000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-6412855-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NzAxMnxpbWFnZS9qcGVnfGFHUTJMMmhoTkM4eE5UQTNOekEzTWpJM016UXpPQzh5TURBd1h6WTBNVEk0TlRWZlJVNHVhbkJufDMzMGIwYWYyZmU0YWFhNTM2NzViYjQ4YzA5MmI0ZmZiNTM0MGQ5NTE4YjJlM2M1ZDU1MzczZTkwYWU1Y2M5NTI","altText":"2000_6412855_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_6412855_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-6412855-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NzAxMnxpbWFnZS9qcGVnfGFHUTJMMmhoTkM4eE5UQTNOekEzTWpJM016UXpPQzh5TURBd1h6WTBNVEk0TlRWZlJVNHVhbkJufDMzMGIwYWYyZmU0YWFhNTM2NzViYjQ4YzA5MmI0ZmZiNTM0MGQ5NTE4YjJlM2M1ZDU1MzczZTkwYWU1Y2M5NTI","altText":"2000_6412855_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_6412855_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-6412855-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NzAxMnxpbWFnZS9qcGVnfGFHUTJMMmhoTkM4eE5UQTNOekEzTWpJM016UXpPQzh5TURBd1h6WTBNVEk0TlRWZlJVNHVhbkJufDMzMGIwYWYyZmU0YWFhNTM2NzViYjQ4YzA5MmI0ZmZiNTM0MGQ5NTE4YjJlM2M1ZDU1MzczZTkwYWU1Y2M5NTI","altText":"2000_6412855_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_6412855_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-6412855-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjA0fGltYWdlL2pwZWd8YUdSbEwyaGtZeTh4TlRBM056QTNNemczT1RBM01DOHlNREJmTmpReE1qZzFOVjlGVGk1cWNHY3w5YTc5YTVjYzlhOThjMzQyZWMzNmU5MGFiNDM1MDMxYWMxY2M5ZjM1YTg1NmU4MmU4ZjZlYzYxOTM0NGViNGVj","altText":"200_6412855_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_6412855_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-6412855-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjA0fGltYWdlL2pwZWd8YUdSbEwyaGtZeTh4TlRBM056QTNNemczT1RBM01DOHlNREJmTmpReE1qZzFOVjlGVGk1cWNHY3w5YTc5YTVjYzlhOThjMzQyZWMzNmU5MGFiNDM1MDMxYWMxY2M5ZjM1YTg1NmU4MmU4ZjZlYzYxOTM0NGViNGVj","altText":"200_6412855_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_6412855_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-6412855-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NzAxMnxpbWFnZS9qcGVnfGFHUTJMMmhoTkM4eE5UQTNOekEzTWpJM016UXpPQzh5TURBd1h6WTBNVEk0TlRWZlJVNHVhbkJufDMzMGIwYWYyZmU0YWFhNTM2NzViYjQ4YzA5MmI0ZmZiNTM0MGQ5NTE4YjJlM2M1ZDU1MzczZTkwYWU1Y2M5NTI","altText":"2000_6412855_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_6412855_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-6412855-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NzAxMnxpbWFnZS9qcGVnfGFHSTFMMmhpTVM4eE5UQTNOekEzTWpZd01URXhPQzh4TkRRd1h6WTBNVEk0TlRWZlJVNHVhbkJufDgxZjZjOWE4MTE4Y2E3Y2YyYjE5NTQxNzE1YTQ0Mzc5ODc0ZmJlYjFlOThlMGQ0MDdhMGM0NmZhOTFlZmI3ZmY","altText":"1440_6412855_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_6412855_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-6412855-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NzAxMnxpbWFnZS9qcGVnfGFETXhMMmhpWXk4eE5UQTNOekEzTWpreU9EYzVPQzh4TWpnd1h6WTBNVEk0TlRWZlJVNHVhbkJufDViNTgzNGU5NmFkNjU0Y2NlYmE2ZmVlN2JhMjhlYmJlZTlmOTBhY2I2NDhhNWE4NTI0NzJjMTJjMTMyMmYzM2Q","altText":"1280_6412855_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_6412855_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-6412855-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NzAxMnxpbWFnZS9qcGVnfGFEVXlMMmhtTlM4eE5UQTNOekEzTXpFeU5UUXdOaTh4TURJMFh6WTBNVEk0TlRWZlJVNHVhbkJufDNkYTZlNGM0ZDUwNTg3MTE5ZDFmMmQzOWNkNjU4MjA1ZmY4MGViOGU1N2FhMmZjZmE4YmU0ZTAyYzc1MTM5ZWU","altText":"1024_6412855_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_6412855_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-6412855-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NzAxMnxpbWFnZS9qcGVnfGFHTXlMMmhsWVM4eE5UQTNOekEzTXpRMU16QTROaTgzTmpoZk5qUXhNamcxTlY5RlRpNXFjR2N8MzAyYTk0YmQ4NDNjYTAyODZlMGEzNGY0N2FhNWI5NDc5MDg2NjFlNGJlMzEwNGYzYTE5NWI3NmEwMWQ0NzIxNA","altText":"768_6412855_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_6412855_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-6412855-EN.jpg?context=bWFzdGVyfGltYWdlc3wzOTU3OXxpbWFnZS9qcGVnfGFHWTBMMmhsTUM4eE5UQTNOekEzTXpjeE5USXpNQzgwT0RCZk5qUXhNamcxTlY5RlRpNXFjR2N8YzZmNGYyMzM5M2NjODY3ZWNlMWZhOTE5Yzk2MGM2ODMyYzNiYjZkOTY1MDAwNzZjM2U2YWM3YTk0MmJhMzQwNw","altText":"480_6412855_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_6412855_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-6412855-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjA0fGltYWdlL2pwZWd8YUdSbEwyaGtZeTh4TlRBM056QTNNemczT1RBM01DOHlNREJmTmpReE1qZzFOVjlGVGk1cWNHY3w5YTc5YTVjYzlhOThjMzQyZWMzNmU5MGFiNDM1MDMxYWMxY2M5ZjM1YTg1NmU4MmU4ZjZlYzYxOTM0NGViNGVj","altText":"200_6412855_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_6412855_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-6412855-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MjYyfGltYWdlL2pwZWd8YURaakwyZzNaQzh4TlRBM056QTNORFUyTnpFNU9DOHhNakJmTmpReE1qZzFOVjlGVGk1cWNHY3xjOGNkN2ZjNWViZmMwNTdjNjZlMDdlNWNjM2I4YjkxN2RiODEyNTU4NmU4NjIzNmNmMzdlNWRkODUzOTlkOTNj","altText":"120_6412855_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_6412855_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODE5MjN8aW1hZ2UvanBlZ3xhRGswTDJnelpTOHhOVEEzTnpBM01UTTRPRGN3TWd8YTY2NTNiYzEzMjE3NGQ2NzdkZTEwZWQxYTE1MWU0OGI1NmEwZGQzMjY3NGExODRkOGE2NzA2NDhlYTI3NDVlMA","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"6412855_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000100003c823000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTkzOXxpbWFnZS9qcGVnfGFERXlMMmcwTXk4eE5URXhPRFU1TlRBNU5qWXdOaTh5TURBd1h6QXlNREF3TURFd01EQXdNMk00TWpNd01EQXlNREJpTmw5RVJTNXFjR2N8Y2U0MTNiYWE4ZGQ3NmVkYWQ5NmExNTYyZTE5ZWRhMTUzYTY2NjM5YjFlOTZjMTg1N2QwMGVhZGE4MTQ5NGMzNA","altText":"2000_020000100003c823000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = 10.35 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000100003c823000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000100003c823000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTkzOXxpbWFnZS9qcGVnfGFERXlMMmcwTXk4eE5URXhPRFU1TlRBNU5qWXdOaTh5TURBd1h6QXlNREF3TURFd01EQXdNMk00TWpNd01EQXlNREJpTmw5RVJTNXFjR2N8Y2U0MTNiYWE4ZGQ3NmVkYWQ5NmExNTYyZTE5ZWRhMTUzYTY2NjM5YjFlOTZjMTg1N2QwMGVhZGE4MTQ5NGMzNA","altText":"2000_020000100003c823000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = 10.35 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000100003c823000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000100003c823000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTkzOXxpbWFnZS9qcGVnfGFERXlMMmcwTXk4eE5URXhPRFU1TlRBNU5qWXdOaTh5TURBd1h6QXlNREF3TURFd01EQXdNMk00TWpNd01EQXlNREJpTmw5RVJTNXFjR2N8Y2U0MTNiYWE4ZGQ3NmVkYWQ5NmExNTYyZTE5ZWRhMTUzYTY2NjM5YjFlOTZjMTg1N2QwMGVhZGE4MTQ5NGMzNA","altText":"2000_020000100003c823000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = 10.35 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000100003c823000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000100003c823000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTY1fGltYWdlL2pwZWd8YUdZd0wyaGlZeTh4TlRFeE9EVTVOalV3TlRZek1DOHlNREJmTURJd01EQXdNVEF3TURBell6Z3lNekF3TURJd01HSTJYMFJGTG1wd1p3fDM4YjVmNjdiNDlkOGJkODQzYmZiNWQyYzJiMjZlNjVjN2YxNGIyNzhjYmMzYzBmNGVlZjlhYTEyYzBlMDFiZGM","altText":"200_020000100003c823000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = 10.35 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000100003c823000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000100003c823000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTY1fGltYWdlL2pwZWd8YUdZd0wyaGlZeTh4TlRFeE9EVTVOalV3TlRZek1DOHlNREJmTURJd01EQXdNVEF3TURBell6Z3lNekF3TURJd01HSTJYMFJGTG1wd1p3fDM4YjVmNjdiNDlkOGJkODQzYmZiNWQyYzJiMjZlNjVjN2YxNGIyNzhjYmMzYzBmNGVlZjlhYTEyYzBlMDFiZGM","altText":"200_020000100003c823000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = 10.35 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000100003c823000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000100003c823000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTkzOXxpbWFnZS9qcGVnfGFERXlMMmcwTXk4eE5URXhPRFU1TlRBNU5qWXdOaTh5TURBd1h6QXlNREF3TURFd01EQXdNMk00TWpNd01EQXlNREJpTmw5RVJTNXFjR2N8Y2U0MTNiYWE4ZGQ3NmVkYWQ5NmExNTYyZTE5ZWRhMTUzYTY2NjM5YjFlOTZjMTg1N2QwMGVhZGE4MTQ5NGMzNA","altText":"2000_020000100003c823000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = 10.35 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000100003c823000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000100003c823000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTkzOXxpbWFnZS9qcGVnfGFHVXdMMmcwWXk4eE5URXhPRFU1TlRNMU9EYzFNQzh4TkRRd1h6QXlNREF3TURFd01EQXdNMk00TWpNd01EQXlNREJpTmw5RVJTNXFjR2N8YWFlZGU5YzY3MzUyNWY0OTIwOWM2NzE2YjI0OTBmMWE2ZjBiNDQ5Y2IzMjI5ODgwYzM0MGI1ODdmMGMyZGU2Yw","altText":"1440_020000100003c823000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = 10.35 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000100003c823000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000100003c823000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTkzOXxpbWFnZS9qcGVnfGFEVTVMMmcxTXk4eE5URXhPRFU1TlRVeU1qVTVNQzh4TWpnd1h6QXlNREF3TURFd01EQXdNMk00TWpNd01EQXlNREJpTmw5RVJTNXFjR2N8NTBiZGJmZTIyZDNlMDY5YTk5NGY3MzQ4NDdmZmUxMzUxNGQ3NmJiNzUxYTQ4NTMxNDI4ZWFiMDA2NmE3ZjQ2Mw","altText":"1280_020000100003c823000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = 10.35 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000100003c823000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000100003c823000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTkzOXxpbWFnZS9qcGVnfGFHUTNMMmcxWVM4eE5URXhPRFU1TlRjNE5EY3pOQzh4TURJMFh6QXlNREF3TURFd01EQXdNMk00TWpNd01EQXlNREJpTmw5RVJTNXFjR2N8MDI0ZDA3NWI1OTdiMWEwYjRjNGZjM2I4ZGI0ZGQyZGUxN2MyMTNiNjRiMmQ1MjgwODc3MTJlMjg5YmJlZjkzMg","altText":"1024_020000100003c823000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = 10.35 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000100003c823000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000100003c823000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzM4OXxpbWFnZS9qcGVnfGFHRTRMMmcyTVM4eE5URXhPRFU1TlRrNE1UTTBNaTgzTmpoZk1ESXdNREF3TVRBd01EQXpZemd5TXpBd01ESXdNR0kyWDBSRkxtcHdad3xhYWMzZjdhNDkyZTJmYjYyMTkyYTllNDY1NzI4MGMxMzBjMDM5MzRhZmFiNjJjZTg0NzhiZDhjZDI0NWI4MzMw","altText":"768_020000100003c823000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = 10.35 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000100003c823000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000100003c823000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjIyM3xpbWFnZS9qcGVnfGFESXlMMmhpTXk4eE5URXhPRFU1TmpJME16UTROaTgwT0RCZk1ESXdNREF3TVRBd01EQXpZemd5TXpBd01ESXdNR0kyWDBSRkxtcHdad3xjMjk3NjlkYzY5ZjUwOTQxNTYxNzQ1OGQzNjU5Y2ZlZGQ3NWEzMDBlYmMwNzFiNWVmMDE2MDcwNzk4NGRlYjk3","altText":"480_020000100003c823000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = 10.35 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000100003c823000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000100003c823000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTY1fGltYWdlL2pwZWd8YUdZd0wyaGlZeTh4TlRFeE9EVTVOalV3TlRZek1DOHlNREJmTURJd01EQXdNVEF3TURBell6Z3lNekF3TURJd01HSTJYMFJGTG1wd1p3fDM4YjVmNjdiNDlkOGJkODQzYmZiNWQyYzJiMjZlNjVjN2YxNGIyNzhjYmMzYzBmNGVlZjlhYTEyYzBlMDFiZGM","altText":"200_020000100003c823000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = 10.35 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000100003c823000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000100003c823000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODM4fGltYWdlL2pwZWd8YURnMUwyaGxNaTh4TlRFeE9EVTVOekk1TWpBMk1pOHhNakJmTURJd01EQXdNVEF3TURBell6Z3lNekF3TURJd01HSTJYMFJGTG1wd1p3fDg2NGMyNmM4YzA1MWJjMmQ4NTVkOTQ5OGExOTg4ZGVhMjFhODY0ZTQ0NzFlYWM4ZjZhNmRkMzdiZDk2ZGY0YjY","altText":"120_020000100003c823000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = 10.35 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000100003c823000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMzg2NDB8aW1hZ2UvanBlZ3xhR0kyTDJneFl5OHhOVEV4T0RVNU5ETTNOVGN4TUF8MjYzZDAwNDQyY2ZmZGY0NjhjMWExZTgyMmViODYxOWEyNDJiMzhmMzQ2ZTYxMzc2NDUwNjUxZTc0NzUzYWRhZg","altText":"","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = 10.35 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"020000100003c823000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200002500037974000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzA4NnxpbWFnZS9qcGVnfGFEWmxMMmcwWlM4eE5UQTNOell5TnpreU1EUXhOQzh5TURBd1h6QXlNREF3TURJMU1EQXdNemM1TnpRd01EQXhNREJpTmw5RVJTNXFjR2N8NzZmN2I0MDY4ODE2NGM4ZjE1YmJiYjYzNzZhODEyMzZhYTBmZGJkMjA1NmM4OTQyYWNjYWVjNDc3MzgyMDAyMA","altText":"2000_0200002500037974000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200002500037974000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200002500037974000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzA4NnxpbWFnZS9qcGVnfGFEWmxMMmcwWlM4eE5UQTNOell5TnpreU1EUXhOQzh5TURBd1h6QXlNREF3TURJMU1EQXdNemM1TnpRd01EQXhNREJpTmw5RVJTNXFjR2N8NzZmN2I0MDY4ODE2NGM4ZjE1YmJiYjYzNzZhODEyMzZhYTBmZGJkMjA1NmM4OTQyYWNjYWVjNDc3MzgyMDAyMA","altText":"2000_0200002500037974000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200002500037974000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200002500037974000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzA4NnxpbWFnZS9qcGVnfGFEWmxMMmcwWlM4eE5UQTNOell5TnpreU1EUXhOQzh5TURBd1h6QXlNREF3TURJMU1EQXdNemM1TnpRd01EQXhNREJpTmw5RVJTNXFjR2N8NzZmN2I0MDY4ODE2NGM4ZjE1YmJiYjYzNzZhODEyMzZhYTBmZGJkMjA1NmM4OTQyYWNjYWVjNDc3MzgyMDAyMA","altText":"2000_0200002500037974000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200002500037974000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200002500037974000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDMwfGltYWdlL2pwZWd8YUdJeEwyZ3hNUzh4TlRBM056WXlPRFkzTkRBM09DOHlNREJmTURJd01EQXdNalV3TURBek56azNOREF3TURFd01HSTJYMFJGTG1wd1p3fDRjZGFjZGJjMTU4MGY5M2EwYTM1YmU1OTYyYmM3ZGZiMDJjMTA2YjAxNzMyNTdjNzlmN2FlOTBjMTYwNmIwMTQ","altText":"200_0200002500037974000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200002500037974000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200002500037974000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDMwfGltYWdlL2pwZWd8YUdJeEwyZ3hNUzh4TlRBM056WXlPRFkzTkRBM09DOHlNREJmTURJd01EQXdNalV3TURBek56azNOREF3TURFd01HSTJYMFJGTG1wd1p3fDRjZGFjZGJjMTU4MGY5M2EwYTM1YmU1OTYyYmM3ZGZiMDJjMTA2YjAxNzMyNTdjNzlmN2FlOTBjMTYwNmIwMTQ","altText":"200_0200002500037974000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200002500037974000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200002500037974000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzA4NnxpbWFnZS9qcGVnfGFEWmxMMmcwWlM4eE5UQTNOell5TnpreU1EUXhOQzh5TURBd1h6QXlNREF3TURJMU1EQXdNemM1TnpRd01EQXhNREJpTmw5RVJTNXFjR2N8NzZmN2I0MDY4ODE2NGM4ZjE1YmJiYjYzNzZhODEyMzZhYTBmZGJkMjA1NmM4OTQyYWNjYWVjNDc3MzgyMDAyMA","altText":"2000_0200002500037974000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200002500037974000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200002500037974000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzA4NnxpbWFnZS9qcGVnfGFEQXpMMmd3TXk4eE5UQTNOell5T0RBMU1UUTROaTh4TkRRd1h6QXlNREF3TURJMU1EQXdNemM1TnpRd01EQXhNREJpTmw5RVJTNXFjR2N8ODY3YTU1MDY4YWE4OGJiMWVjNzc2NDBmZjNjNWQzNWMyMjM4MTVmMzk2NWQ1ZmI2YzhlZTEyYzk5NzEzZmNlMQ","altText":"1440_0200002500037974000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200002500037974000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200002500037974000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzA4NnxpbWFnZS9qcGVnfGFEVXhMMmd3TUM4eE5UQTNOell5T0RFME9UYzVNQzh4TWpnd1h6QXlNREF3TURJMU1EQXdNemM1TnpRd01EQXhNREJpTmw5RVJTNXFjR2N8N2ZlZmJlZTY3YmRjYjFmYzZlZjg5ZWY5MGMwNDFiNTUyZWE0MTQxYjkzNTE2M2MyMzAyMWE3OGI3YjlkOTRjZQ","altText":"1280_0200002500037974000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200002500037974000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200002500037974000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzA4NnxpbWFnZS9qcGVnfGFESXpMMmd3TkM4eE5UQTNOell5T0RJNE1EZzJNaTh4TURJMFh6QXlNREF3TURJMU1EQXdNemM1TnpRd01EQXhNREJpTmw5RVJTNXFjR2N8NDdkYmVhZWNhNTEwMDdlMzA1ZWE2YjlhZWY4NzdjMjk3YmVmYTZiYjJhNjc4MDNhZDg5OGY1NjNiN2M4NTE1Nw","altText":"1024_0200002500037974000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200002500037974000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200002500037974000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzA4NnxpbWFnZS9qcGVnfGFHVXhMMmd3WVM4eE5UQTNOell5T0RRM056UTNNQzgzTmpoZk1ESXdNREF3TWpVd01EQXpOemszTkRBd01ERXdNR0kyWDBSRkxtcHdad3w2Y2FkMGM5ZDAzN2FmYjQyNzlmYjVlM2U0ZTc2MmNlOTc3YTVjYmQwNGQ3NzllZDZlNWJkYTE5MWQxMDk1NTg3","altText":"768_0200002500037974000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200002500037974000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200002500037974000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzA4NnxpbWFnZS9qcGVnfGFEUTVMMmd3WlM4eE5UQTNOell5T0RVM05UYzNOQzgwT0RCZk1ESXdNREF3TWpVd01EQXpOemszTkRBd01ERXdNR0kyWDBSRkxtcHdad3xlOWU3MWIzYTM3Mjg3NDU4N2ZhNmEwMTgxYzkzMmZhNjU5MDFhNjQ5MjkyOGQyMzVkZDA3OTI1MGVhOWZiNDMw","altText":"480_0200002500037974000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200002500037974000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200002500037974000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDMwfGltYWdlL2pwZWd8YUdJeEwyZ3hNUzh4TlRBM056WXlPRFkzTkRBM09DOHlNREJmTURJd01EQXdNalV3TURBek56azNOREF3TURFd01HSTJYMFJGTG1wd1p3fDRjZGFjZGJjMTU4MGY5M2EwYTM1YmU1OTYyYmM3ZGZiMDJjMTA2YjAxNzMyNTdjNzlmN2FlOTBjMTYwNmIwMTQ","altText":"200_0200002500037974000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200002500037974000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200002500037974000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTExfGltYWdlL2pwZWd8YUdWaEwyZzJOaTh4TlRBM056WXlPVEEyTnpJNU5DOHhNakJmTURJd01EQXdNalV3TURBek56azNOREF3TURFd01HSTJYMFJGTG1wd1p3fDhmZjdmMjE1ZjZlNDdlOWQ4OWFiNTUzZTc1ZDg5M2Q2NmVlNzNkNWZlMDk3NmY2NjUyMmJjMTg4Yjc2YTFiN2U","altText":"120_0200002500037974000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200002500037974000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNDk4NzF8aW1hZ2UvanBlZ3xhRE16TDJnMk5pOHhOVEEzTnpZeU56SXpNakk0Tmd8YzIxYzllZGNmYjM3ZWFhOTE0YWY0NWI1MzhhNThlNmI1MGY0MzhhZmU5ODdkMmQ5YjE0NWJkZWYzZThiZmZhNw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200002500037974000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200002a000097e1000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDAwNnxpbWFnZS9qcGVnfGFHSXdMMmczTUM4eE5UQTNOalV6TURFMU9UWTBOaTh5TURBd1h6QXlNREF3TURKaE1EQXdNRGszWlRFd01EQXhNREJpTmw5RlRpNXFjR2N8N2VjYWZkOTI1ZDg0M2RkZmRkNDE1M2ExZTFiNzQ3NWIyMTg0MzI1NGQ1MmFjNWU2NDAwMTRhOTNkM2I2NDVhZg","altText":"2000_0200002a000097e1000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200002a000097e1000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200002a000097e1000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDAwNnxpbWFnZS9qcGVnfGFHSXdMMmczTUM4eE5UQTNOalV6TURFMU9UWTBOaTh5TURBd1h6QXlNREF3TURKaE1EQXdNRGszWlRFd01EQXhNREJpTmw5RlRpNXFjR2N8N2VjYWZkOTI1ZDg0M2RkZmRkNDE1M2ExZTFiNzQ3NWIyMTg0MzI1NGQ1MmFjNWU2NDAwMTRhOTNkM2I2NDVhZg","altText":"2000_0200002a000097e1000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200002a000097e1000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200002a000097e1000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDAwNnxpbWFnZS9qcGVnfGFHSXdMMmczTUM4eE5UQTNOalV6TURFMU9UWTBOaTh5TURBd1h6QXlNREF3TURKaE1EQXdNRGszWlRFd01EQXhNREJpTmw5RlRpNXFjR2N8N2VjYWZkOTI1ZDg0M2RkZmRkNDE1M2ExZTFiNzQ3NWIyMTg0MzI1NGQ1MmFjNWU2NDAwMTRhOTNkM2I2NDVhZg","altText":"2000_0200002a000097e1000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200002a000097e1000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200002a000097e1000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDc1fGltYWdlL2pwZWd8YURRNUwyaGtOeTh4TlRBM05qVXpNVEEzTnpFMU1DOHlNREJmTURJd01EQXdNbUV3TURBd09UZGxNVEF3TURFd01HSTJYMFZPTG1wd1p3fGQ2NmViN2ZjNTYzZjUxMDBiODIyNjZmYzU1OGMyMzVhMzBiZDY1NzhkZTc5NjIxM2ViZWViZDg0OTE5MDA2ZTg","altText":"200_0200002a000097e1000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200002a000097e1000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200002a000097e1000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDc1fGltYWdlL2pwZWd8YURRNUwyaGtOeTh4TlRBM05qVXpNVEEzTnpFMU1DOHlNREJmTURJd01EQXdNbUV3TURBd09UZGxNVEF3TURFd01HSTJYMFZPTG1wd1p3fGQ2NmViN2ZjNTYzZjUxMDBiODIyNjZmYzU1OGMyMzVhMzBiZDY1NzhkZTc5NjIxM2ViZWViZDg0OTE5MDA2ZTg","altText":"200_0200002a000097e1000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200002a000097e1000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200002a000097e1000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDAwNnxpbWFnZS9qcGVnfGFHSXdMMmczTUM4eE5UQTNOalV6TURFMU9UWTBOaTh5TURBd1h6QXlNREF3TURKaE1EQXdNRGszWlRFd01EQXhNREJpTmw5RlRpNXFjR2N8N2VjYWZkOTI1ZDg0M2RkZmRkNDE1M2ExZTFiNzQ3NWIyMTg0MzI1NGQ1MmFjNWU2NDAwMTRhOTNkM2I2NDVhZg","altText":"2000_0200002a000097e1000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200002a000097e1000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200002a000097e1000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDAwNnxpbWFnZS9qcGVnfGFEZ3hMMmczTnk4eE5UQTNOalV6TURNMU5qSTFOQzh4TkRRd1h6QXlNREF3TURKaE1EQXdNRGszWlRFd01EQXhNREJpTmw5RlRpNXFjR2N8NjNhNzU1ODdhMzY1ZGIwZWQ0MTc3NGEzYmEwNjRiYTliNGQzOWExYTBkMzlkNDU5MmMzZGFhMGRjOTVmZDc1MQ","altText":"1440_0200002a000097e1000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200002a000097e1000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200002a000097e1000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDAwNnxpbWFnZS9qcGVnfGFHVTVMMmczWVM4eE5UQTNOalV6TURRMU5EVTFPQzh4TWpnd1h6QXlNREF3TURKaE1EQXdNRGszWlRFd01EQXhNREJpTmw5RlRpNXFjR2N8OWE2MTE2MjJjZmRjMmMwYjg1MmIzN2FlMWZlN2NlZjU0MGY0M2QyOTE4ZjVhMjljZjUyODc1ODgxNmI1MjkxZA","altText":"1280_0200002a000097e1000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200002a000097e1000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200002a000097e1000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDAwNnxpbWFnZS9qcGVnfGFHRTRMMmczWlM4eE5UQTNOalV6TURVNE5UWXpNQzh4TURJMFh6QXlNREF3TURKaE1EQXdNRGszWlRFd01EQXhNREJpTmw5RlRpNXFjR2N8NTY4YzdkYzI3M2NhYTkxMjIwNjlkYjNjNjUwZjJlY2I3ZGY1YTYxOGM0ZDFkMGI4ZjdhZDVkOTA5ZDA2NDU5Nw","altText":"1024_0200002a000097e1000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200002a000097e1000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200002a000097e1000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDAwNnxpbWFnZS9qcGVnfGFEYzRMMmc0TlM4eE5UQTNOalV6TURjNE1qSXpPQzgzTmpoZk1ESXdNREF3TW1Fd01EQXdPVGRsTVRBd01ERXdNR0kyWDBWT0xtcHdad3w0MTE0OGNmZGU3MWExODU1MTU5OWMwM2QyNWY1N2FkMzExZWRiNTk0ZjI4NmFkZjMwNGEwYzc3MWMyNmU4YmEx","altText":"768_0200002a000097e1000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200002a000097e1000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200002a000097e1000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTcwOXxpbWFnZS9qcGVnfGFHVXdMMmc0T0M4eE5UQTNOalV6TURnNE1EVTBNaTgwT0RCZk1ESXdNREF3TW1Fd01EQXdPVGRsTVRBd01ERXdNR0kyWDBWT0xtcHdad3wwOGFjMmFmMDcyMDViMzhhMmYwNzcxNDdmNDk4YWVkNzA1NWEwZTBhMThlNWUyYTZmMDZmYzdiNjg3Mzk3MWEy","altText":"480_0200002a000097e1000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200002a000097e1000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200002a000097e1000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDc1fGltYWdlL2pwZWd8YURRNUwyaGtOeTh4TlRBM05qVXpNVEEzTnpFMU1DOHlNREJmTURJd01EQXdNbUV3TURBd09UZGxNVEF3TURFd01HSTJYMFZPTG1wd1p3fGQ2NmViN2ZjNTYzZjUxMDBiODIyNjZmYzU1OGMyMzVhMzBiZDY1NzhkZTc5NjIxM2ViZWViZDg0OTE5MDA2ZTg","altText":"200_0200002a000097e1000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200002a000097e1000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200002a000097e1000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzODUyfGltYWdlL2pwZWd8YUdFM0wyaGxZaTh4TlRBM05qVXpNVFkyTmprM05DOHhNakJmTURJd01EQXdNbUV3TURBd09UZGxNVEF3TURFd01HSTJYMFZPTG1wd1p3fGY5ZTUwNDBlNjVkMDZkZDMyZjFiNWJjZmE0MzNhYzUwZDFiYTFjYTc2ZDk0N2YxMTNiYzAzNWIwMTFiYTQyYTM","altText":"120_0200002a000097e1000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200002a000097e1000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNjU5NjF8aW1hZ2UvanBlZ3xhRGxqTDJoaE1DOHhOVEEzTmpVeU9UTXdOelkzT0F8YzRhYjY0YzZkZTgzNTI1ZjAxNDRiM2I3YzVjMDhjM2IxYjkwN2YyMDNjYTFmMGQ5MGRkMzhkMzgxMzA1NTI0NQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200002a000097e1000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-6412855-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NzAxMnxpbWFnZS9qcGVnfGFHUTJMMmhoTkM4eE5UQTNOekEzTWpJM016UXpPQzh5TURBd1h6WTBNVEk0TlRWZlJVNHVhbkJufDMzMGIwYWYyZmU0YWFhNTM2NzViYjQ4YzA5MmI0ZmZiNTM0MGQ5NTE4YjJlM2M1ZDU1MzczZTkwYWU1Y2M5NTI","altText":"2000_6412855_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_6412855_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-6412855-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NzAxMnxpbWFnZS9qcGVnfGFHUTJMMmhoTkM4eE5UQTNOekEzTWpJM016UXpPQzh5TURBd1h6WTBNVEk0TlRWZlJVNHVhbkJufDMzMGIwYWYyZmU0YWFhNTM2NzViYjQ4YzA5MmI0ZmZiNTM0MGQ5NTE4YjJlM2M1ZDU1MzczZTkwYWU1Y2M5NTI","altText":"2000_6412855_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_6412855_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-6412855-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NzAxMnxpbWFnZS9qcGVnfGFHUTJMMmhoTkM4eE5UQTNOekEzTWpJM016UXpPQzh5TURBd1h6WTBNVEk0TlRWZlJVNHVhbkJufDMzMGIwYWYyZmU0YWFhNTM2NzViYjQ4YzA5MmI0ZmZiNTM0MGQ5NTE4YjJlM2M1ZDU1MzczZTkwYWU1Y2M5NTI","altText":"2000_6412855_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_6412855_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-6412855-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjA0fGltYWdlL2pwZWd8YUdSbEwyaGtZeTh4TlRBM056QTNNemczT1RBM01DOHlNREJmTmpReE1qZzFOVjlGVGk1cWNHY3w5YTc5YTVjYzlhOThjMzQyZWMzNmU5MGFiNDM1MDMxYWMxY2M5ZjM1YTg1NmU4MmU4ZjZlYzYxOTM0NGViNGVj","altText":"200_6412855_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_6412855_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-6412855-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjA0fGltYWdlL2pwZWd8YUdSbEwyaGtZeTh4TlRBM056QTNNemczT1RBM01DOHlNREJmTmpReE1qZzFOVjlGVGk1cWNHY3w5YTc5YTVjYzlhOThjMzQyZWMzNmU5MGFiNDM1MDMxYWMxY2M5ZjM1YTg1NmU4MmU4ZjZlYzYxOTM0NGViNGVj","altText":"200_6412855_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_6412855_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-6412855-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NzAxMnxpbWFnZS9qcGVnfGFHUTJMMmhoTkM4eE5UQTNOekEzTWpJM016UXpPQzh5TURBd1h6WTBNVEk0TlRWZlJVNHVhbkJufDMzMGIwYWYyZmU0YWFhNTM2NzViYjQ4YzA5MmI0ZmZiNTM0MGQ5NTE4YjJlM2M1ZDU1MzczZTkwYWU1Y2M5NTI","altText":"2000_6412855_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_6412855_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-6412855-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NzAxMnxpbWFnZS9qcGVnfGFHSTFMMmhpTVM4eE5UQTNOekEzTWpZd01URXhPQzh4TkRRd1h6WTBNVEk0TlRWZlJVNHVhbkJufDgxZjZjOWE4MTE4Y2E3Y2YyYjE5NTQxNzE1YTQ0Mzc5ODc0ZmJlYjFlOThlMGQ0MDdhMGM0NmZhOTFlZmI3ZmY","altText":"1440_6412855_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_6412855_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-6412855-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NzAxMnxpbWFnZS9qcGVnfGFETXhMMmhpWXk4eE5UQTNOekEzTWpreU9EYzVPQzh4TWpnd1h6WTBNVEk0TlRWZlJVNHVhbkJufDViNTgzNGU5NmFkNjU0Y2NlYmE2ZmVlN2JhMjhlYmJlZTlmOTBhY2I2NDhhNWE4NTI0NzJjMTJjMTMyMmYzM2Q","altText":"1280_6412855_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_6412855_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-6412855-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NzAxMnxpbWFnZS9qcGVnfGFEVXlMMmhtTlM4eE5UQTNOekEzTXpFeU5UUXdOaTh4TURJMFh6WTBNVEk0TlRWZlJVNHVhbkJufDNkYTZlNGM0ZDUwNTg3MTE5ZDFmMmQzOWNkNjU4MjA1ZmY4MGViOGU1N2FhMmZjZmE4YmU0ZTAyYzc1MTM5ZWU","altText":"1024_6412855_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_6412855_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-6412855-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NzAxMnxpbWFnZS9qcGVnfGFHTXlMMmhsWVM4eE5UQTNOekEzTXpRMU16QTROaTgzTmpoZk5qUXhNamcxTlY5RlRpNXFjR2N8MzAyYTk0YmQ4NDNjYTAyODZlMGEzNGY0N2FhNWI5NDc5MDg2NjFlNGJlMzEwNGYzYTE5NWI3NmEwMWQ0NzIxNA","altText":"768_6412855_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_6412855_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-6412855-EN.jpg?context=bWFzdGVyfGltYWdlc3wzOTU3OXxpbWFnZS9qcGVnfGFHWTBMMmhsTUM4eE5UQTNOekEzTXpjeE5USXpNQzgwT0RCZk5qUXhNamcxTlY5RlRpNXFjR2N8YzZmNGYyMzM5M2NjODY3ZWNlMWZhOTE5Yzk2MGM2ODMyYzNiYjZkOTY1MDAwNzZjM2U2YWM3YTk0MmJhMzQwNw","altText":"480_6412855_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_6412855_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-6412855-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjA0fGltYWdlL2pwZWd8YUdSbEwyaGtZeTh4TlRBM056QTNNemczT1RBM01DOHlNREJmTmpReE1qZzFOVjlGVGk1cWNHY3w5YTc5YTVjYzlhOThjMzQyZWMzNmU5MGFiNDM1MDMxYWMxY2M5ZjM1YTg1NmU4MmU4ZjZlYzYxOTM0NGViNGVj","altText":"200_6412855_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_6412855_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-6412855-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MjYyfGltYWdlL2pwZWd8YURaakwyZzNaQzh4TlRBM056QTNORFUyTnpFNU9DOHhNakJmTmpReE1qZzFOVjlGVGk1cWNHY3xjOGNkN2ZjNWViZmMwNTdjNjZlMDdlNWNjM2I4YjkxN2RiODEyNTU4NmU4NjIzNmNmMzdlNWRkODUzOTlkOTNj","altText":"120_6412855_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_6412855_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODE5MjN8aW1hZ2UvanBlZ3xhRGswTDJnelpTOHhOVEEzTnpBM01UTTRPRGN3TWd8YTY2NTNiYzEzMjE3NGQ2NzdkZTEwZWQxYTE1MWU0OGI1NmEwZGQzMjY3NGExODRkOGE2NzA2NDhlYTI3NDVlMA","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"6412855_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000100003c823000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTkzOXxpbWFnZS9qcGVnfGFERXlMMmcwTXk4eE5URXhPRFU1TlRBNU5qWXdOaTh5TURBd1h6QXlNREF3TURFd01EQXdNMk00TWpNd01EQXlNREJpTmw5RVJTNXFjR2N8Y2U0MTNiYWE4ZGQ3NmVkYWQ5NmExNTYyZTE5ZWRhMTUzYTY2NjM5YjFlOTZjMTg1N2QwMGVhZGE4MTQ5NGMzNA","altText":"2000_020000100003c823000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = 10.35 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000100003c823000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000100003c823000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTkzOXxpbWFnZS9qcGVnfGFERXlMMmcwTXk4eE5URXhPRFU1TlRBNU5qWXdOaTh5TURBd1h6QXlNREF3TURFd01EQXdNMk00TWpNd01EQXlNREJpTmw5RVJTNXFjR2N8Y2U0MTNiYWE4ZGQ3NmVkYWQ5NmExNTYyZTE5ZWRhMTUzYTY2NjM5YjFlOTZjMTg1N2QwMGVhZGE4MTQ5NGMzNA","altText":"2000_020000100003c823000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = 10.35 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000100003c823000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000100003c823000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTkzOXxpbWFnZS9qcGVnfGFERXlMMmcwTXk4eE5URXhPRFU1TlRBNU5qWXdOaTh5TURBd1h6QXlNREF3TURFd01EQXdNMk00TWpNd01EQXlNREJpTmw5RVJTNXFjR2N8Y2U0MTNiYWE4ZGQ3NmVkYWQ5NmExNTYyZTE5ZWRhMTUzYTY2NjM5YjFlOTZjMTg1N2QwMGVhZGE4MTQ5NGMzNA","altText":"2000_020000100003c823000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = 10.35 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000100003c823000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000100003c823000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTY1fGltYWdlL2pwZWd8YUdZd0wyaGlZeTh4TlRFeE9EVTVOalV3TlRZek1DOHlNREJmTURJd01EQXdNVEF3TURBell6Z3lNekF3TURJd01HSTJYMFJGTG1wd1p3fDM4YjVmNjdiNDlkOGJkODQzYmZiNWQyYzJiMjZlNjVjN2YxNGIyNzhjYmMzYzBmNGVlZjlhYTEyYzBlMDFiZGM","altText":"200_020000100003c823000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = 10.35 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000100003c823000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000100003c823000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTY1fGltYWdlL2pwZWd8YUdZd0wyaGlZeTh4TlRFeE9EVTVOalV3TlRZek1DOHlNREJmTURJd01EQXdNVEF3TURBell6Z3lNekF3TURJd01HSTJYMFJGTG1wd1p3fDM4YjVmNjdiNDlkOGJkODQzYmZiNWQyYzJiMjZlNjVjN2YxNGIyNzhjYmMzYzBmNGVlZjlhYTEyYzBlMDFiZGM","altText":"200_020000100003c823000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = 10.35 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000100003c823000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000100003c823000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTkzOXxpbWFnZS9qcGVnfGFERXlMMmcwTXk4eE5URXhPRFU1TlRBNU5qWXdOaTh5TURBd1h6QXlNREF3TURFd01EQXdNMk00TWpNd01EQXlNREJpTmw5RVJTNXFjR2N8Y2U0MTNiYWE4ZGQ3NmVkYWQ5NmExNTYyZTE5ZWRhMTUzYTY2NjM5YjFlOTZjMTg1N2QwMGVhZGE4MTQ5NGMzNA","altText":"2000_020000100003c823000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = 10.35 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000100003c823000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000100003c823000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTkzOXxpbWFnZS9qcGVnfGFHVXdMMmcwWXk4eE5URXhPRFU1TlRNMU9EYzFNQzh4TkRRd1h6QXlNREF3TURFd01EQXdNMk00TWpNd01EQXlNREJpTmw5RVJTNXFjR2N8YWFlZGU5YzY3MzUyNWY0OTIwOWM2NzE2YjI0OTBmMWE2ZjBiNDQ5Y2IzMjI5ODgwYzM0MGI1ODdmMGMyZGU2Yw","altText":"1440_020000100003c823000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = 10.35 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000100003c823000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000100003c823000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTkzOXxpbWFnZS9qcGVnfGFEVTVMMmcxTXk4eE5URXhPRFU1TlRVeU1qVTVNQzh4TWpnd1h6QXlNREF3TURFd01EQXdNMk00TWpNd01EQXlNREJpTmw5RVJTNXFjR2N8NTBiZGJmZTIyZDNlMDY5YTk5NGY3MzQ4NDdmZmUxMzUxNGQ3NmJiNzUxYTQ4NTMxNDI4ZWFiMDA2NmE3ZjQ2Mw","altText":"1280_020000100003c823000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = 10.35 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000100003c823000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000100003c823000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTkzOXxpbWFnZS9qcGVnfGFHUTNMMmcxWVM4eE5URXhPRFU1TlRjNE5EY3pOQzh4TURJMFh6QXlNREF3TURFd01EQXdNMk00TWpNd01EQXlNREJpTmw5RVJTNXFjR2N8MDI0ZDA3NWI1OTdiMWEwYjRjNGZjM2I4ZGI0ZGQyZGUxN2MyMTNiNjRiMmQ1MjgwODc3MTJlMjg5YmJlZjkzMg","altText":"1024_020000100003c823000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = 10.35 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000100003c823000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000100003c823000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzM4OXxpbWFnZS9qcGVnfGFHRTRMMmcyTVM4eE5URXhPRFU1TlRrNE1UTTBNaTgzTmpoZk1ESXdNREF3TVRBd01EQXpZemd5TXpBd01ESXdNR0kyWDBSRkxtcHdad3xhYWMzZjdhNDkyZTJmYjYyMTkyYTllNDY1NzI4MGMxMzBjMDM5MzRhZmFiNjJjZTg0NzhiZDhjZDI0NWI4MzMw","altText":"768_020000100003c823000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = 10.35 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000100003c823000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000100003c823000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjIyM3xpbWFnZS9qcGVnfGFESXlMMmhpTXk4eE5URXhPRFU1TmpJME16UTROaTgwT0RCZk1ESXdNREF3TVRBd01EQXpZemd5TXpBd01ESXdNR0kyWDBSRkxtcHdad3xjMjk3NjlkYzY5ZjUwOTQxNTYxNzQ1OGQzNjU5Y2ZlZGQ3NWEzMDBlYmMwNzFiNWVmMDE2MDcwNzk4NGRlYjk3","altText":"480_020000100003c823000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = 10.35 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000100003c823000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000100003c823000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTY1fGltYWdlL2pwZWd8YUdZd0wyaGlZeTh4TlRFeE9EVTVOalV3TlRZek1DOHlNREJmTURJd01EQXdNVEF3TURBell6Z3lNekF3TURJd01HSTJYMFJGTG1wd1p3fDM4YjVmNjdiNDlkOGJkODQzYmZiNWQyYzJiMjZlNjVjN2YxNGIyNzhjYmMzYzBmNGVlZjlhYTEyYzBlMDFiZGM","altText":"200_020000100003c823000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = 10.35 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000100003c823000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000100003c823000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODM4fGltYWdlL2pwZWd8YURnMUwyaGxNaTh4TlRFeE9EVTVOekk1TWpBMk1pOHhNakJmTURJd01EQXdNVEF3TURBell6Z3lNekF3TURJd01HSTJYMFJGTG1wd1p3fDg2NGMyNmM4YzA1MWJjMmQ4NTVkOTQ5OGExOTg4ZGVhMjFhODY0ZTQ0NzFlYWM4ZjZhNmRkMzdiZDk2ZGY0YjY","altText":"120_020000100003c823000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = 10.35 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000100003c823000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMzg2NDB8aW1hZ2UvanBlZ3xhR0kyTDJneFl5OHhOVEV4T0RVNU5ETTNOVGN4TUF8MjYzZDAwNDQyY2ZmZGY0NjhjMWExZTgyMmViODYxOWEyNDJiMzhmMzQ2ZTYxMzc2NDUwNjUxZTc0NzUzYWRhZg","altText":"","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = 10.35 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"020000100003c823000200b6_DE.jpg"}],"categories":[{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null},{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"2606-1101/000-016","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-block/p/2606-1101_000-016","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":[],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4066966408348","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":171.0,"numberPackageUnits":171.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"PCB terminal block; lever; 6 mm²; Pin spacing 7.5 mm; 1-pole; Push-in CAGE CLAMP®; special version; green-yellow","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"60532928","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0007.png?context=bWFzdGVyfGltYWdlc3wxNjl8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnMll5OW9NR1l2TVRBME1qa3pPVFk0TkRRMU56UXVjRzVufDYxZjM3ZTk2MDc5YWU5OGI4ODQ1M2QyZDYzMzgxMmVjZWY5MWEyZTczMjBhYjU1MTdkZDRjNTI0Y2Q1OWM1OGM","altText":"green yellow","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":"CxsmXSAvg6AksAim-AB_yc","hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}