[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"2606-1110/010-000","name":"PCB terminal block; lever; 6 mm²; Pin spacing 7.5 mm; 10-pole; Push-in CAGE CLAMP®; gray","url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-block/p/2606-1110_010-000","description":"<h2>PCB terminal block, 2606 Series, lever</h2><br/><br/>Connecting conductors is quick and easy with this PCB terminal block (item number 2606-1110/010-000). You can count on tried and tested safety with these PCB terminal blocks, perfect for a host of applications when designing your devices. Our PCB terminal block is rated for 1000 V and is designed to handle a rated current of up to 41 A. It can therefore be used in high-load applications. Strip lengths must be between 11 mm and 13 mm when connecting conductors to this PCB terminal block. Featuring one conductor terminal along with Push-in CAGE CLAMP®, this connector is highly versatile. Push-in CAGE CLAMP® technology provides a universal connection solution for any type of conductor. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. The item's dimensions are 70.35 x 28 x 24.3 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.2 mm² to 10 mm². It comes with one level and ten clamping points for connecting ten potentials / 10 poles. The gray housing is made of polyamide (PA66) for insulation, the contacts are made of electrolytic copper (ECu), and the clamping spring is made of chrome-nickel spring steel (CrNi). Tin is used for coating the contact surfaces. A lever is used to operate this PCB terminal block. THT is used to assemble the PCB terminal block. Insert the conductor at an angle of 0°.. The solder pins are organized over the entire terminal strip (staggered). They are 1.5 x 1.2 mm cross-section and 4 mm in length. Each potential has one solder pin.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMjc0NDE4fGltYWdlL2pwZWd8YUdJMEwyZzVaQzh4TlRBNU1qUTVPVFUwTmpFME1nfGY1YzU5YWU5YWQ3MDM4MWMwYjk2NzZiZjQ2MGNjOTZiNjI3ZGMxNTE0MmRkZDhiZGE3OTVlZWM5NzgyMDA0Yjg","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"13043288_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-13043288-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDAxNzJ8aW1hZ2UvanBlZ3xhR1JrTDJoaU5TOHhOVEE1TWpVd01ESXpOREkzTUM4eU1EQXdYekV6TURRek1qZzRYMFJGTG1wd1p3fGEwYjYzMzcxNjM2NGFiYmE4MDUxZDU4ZmUzMDRmZmZmMDIxYzdkNDM5MWM4YjcxYmIxNDg3NGFlZGQ5NWZjZjc","altText":"2000_13043288_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_13043288_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-13043288-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDAxNzJ8aW1hZ2UvanBlZ3xhR1JrTDJoaU5TOHhOVEE1TWpVd01ESXpOREkzTUM4eU1EQXdYekV6TURRek1qZzRYMFJGTG1wd1p3fGEwYjYzMzcxNjM2NGFiYmE4MDUxZDU4ZmUzMDRmZmZmMDIxYzdkNDM5MWM4YjcxYmIxNDg3NGFlZGQ5NWZjZjc","altText":"2000_13043288_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_13043288_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-13043288-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDAxNzJ8aW1hZ2UvanBlZ3xhR1JrTDJoaU5TOHhOVEE1TWpVd01ESXpOREkzTUM4eU1EQXdYekV6TURRek1qZzRYMFJGTG1wd1p3fGEwYjYzMzcxNjM2NGFiYmE4MDUxZDU4ZmUzMDRmZmZmMDIxYzdkNDM5MWM4YjcxYmIxNDg3NGFlZGQ5NWZjZjc","altText":"2000_13043288_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_13043288_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-13043288-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDAxNzJ8aW1hZ2UvanBlZ3xhR1JrTDJoaU5TOHhOVEE1TWpVd01ESXpOREkzTUM4eU1EQXdYekV6TURRek1qZzRYMFJGTG1wd1p3fGEwYjYzMzcxNjM2NGFiYmE4MDUxZDU4ZmUzMDRmZmZmMDIxYzdkNDM5MWM4YjcxYmIxNDg3NGFlZGQ5NWZjZjc","altText":"2000_13043288_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_13043288_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-13043288-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzQ2MDV8aW1hZ2UvanBlZ3xhRFpqTDJoak1DOHhOVEE1TWpVd01EVTJNVGsxTUM4eE5EUXdYekV6TURRek1qZzRYMFJGTG1wd1p3fDMyY2Y5ZDNjNmIxNWY2NDNlODc5NjU2OTQ5M2MzOTY5MTI3MjkxMTYzMjg1MWUzODdjNDUyYjVjYWRlN2NmMDA","altText":"1440_13043288_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_13043288_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-13043288-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTY2NTB8aW1hZ2UvanBlZ3xhRE5pTDJoallTOHhOVEE1TWpVd01EZ3lOREE1TkM4eE1qZ3dYekV6TURRek1qZzRYMFJGTG1wd1p3fDQ5MjY0ZDNhZjlhMzkyYmU3MDM2MTU4OWUyODFhMGIwNjA0ZDVlOWUzMTM0NDNiYTk4Y2NlMmYxZTg3YzUzYzk","altText":"1280_13043288_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_13043288_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-13043288-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MDA0MnxpbWFnZS9qcGVnfGFEUTVMMmhsTnk4eE5UQTVNalV3TVRBeU1EY3dNaTh4TURJMFh6RXpNRFF6TWpnNFgwUkZMbXB3Wnd8ZjdhMGNjNjdjY2JjODYwMGRkZjQzNzk5OTY4MTBiN2NjODM1Yzc0YzM2NmU1NTUwNjk1ZGRlZGEwYTEyMDVmNA","altText":"1024_13043288_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_13043288_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-13043288-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTU3M3xpbWFnZS9qcGVnfGFHTmpMMmhrWXk4eE5UQTVNalV3TVRNME9ETTRNaTgzTmpoZk1UTXdORE15T0RoZlJFVXVhbkJufDUyMjkyMGQ0NjI5MGM4YzJlY2UwNzFjMmQ0MDg0M2IzZDE2NDI5NzY1NGMwNTM4NWU3NTRjZDk1YTg5MzgyMzY","altText":"768_13043288_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_13043288_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-13043288-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTY5MnxpbWFnZS9qcGVnfGFHVmlMMmhrTWk4eE5UQTVNalV3TVRZeE1EVXlOaTgwT0RCZk1UTXdORE15T0RoZlJFVXVhbkJufGNmNzMzZDU1ZjMxZDgxMmExZWI1ZDZlOTI0OTI2NTAwYWExODkyMzE3YWQwMTdjY2E4ZGIxNzkyMjQ2NmEwNmM","altText":"480_13043288_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_13043288_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-13043288-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTA4NHxpbWFnZS9qcGVnfGFESmtMMmhqWXk4eE5UQTVNalV3TVRnd056RXpOQzh5TURCZk1UTXdORE15T0RoZlJFVXVhbkJufGQyMjNmY2M1YzcxMTgxZDBjZjEzYWQ0MmFiMDViNjVmNDg1YTdjMGIzMjMyOTVkODIyNWFmMjE1ZjVjNjc3NWY","altText":"200_13043288_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_13043288_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-13043288-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTA4NHxpbWFnZS9qcGVnfGFESmtMMmhqWXk4eE5UQTVNalV3TVRnd056RXpOQzh5TURCZk1UTXdORE15T0RoZlJFVXVhbkJufGQyMjNmY2M1YzcxMTgxZDBjZjEzYWQ0MmFiMDViNjVmNDg1YTdjMGIzMjMyOTVkODIyNWFmMjE1ZjVjNjc3NWY","altText":"200_13043288_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_13043288_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-13043288-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTA4NHxpbWFnZS9qcGVnfGFESmtMMmhqWXk4eE5UQTVNalV3TVRnd056RXpOQzh5TURCZk1UTXdORE15T0RoZlJFVXVhbkJufGQyMjNmY2M1YzcxMTgxZDBjZjEzYWQ0MmFiMDViNjVmNDg1YTdjMGIzMjMyOTVkODIyNWFmMjE1ZjVjNjc3NWY","altText":"200_13043288_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_13043288_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-13043288-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDUxMHxpbWFnZS9qcGVnfGFEYzBMMmczTWk4eE5UQTVNalV3TWpNNU5qazFPQzh4TWpCZk1UTXdORE15T0RoZlJFVXVhbkJufDNhZjI3Y2U0OTc2OTcxYjgzOTE0NWMzZTNjZTMyMDI1MTBhMTg3MTAyMjJjMjIzMzU5YTliNTcwNDhmOGY3Njk","altText":"120_13043288_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_13043288_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-13043288-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDAxNzJ8aW1hZ2UvanBlZ3xhR1JrTDJoaU5TOHhOVEE1TWpVd01ESXpOREkzTUM4eU1EQXdYekV6TURRek1qZzRYMFJGTG1wd1p3fGEwYjYzMzcxNjM2NGFiYmE4MDUxZDU4ZmUzMDRmZmZmMDIxYzdkNDM5MWM4YjcxYmIxNDg3NGFlZGQ5NWZjZjc","altText":"2000_13043288_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_13043288_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-13043288-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDAxNzJ8aW1hZ2UvanBlZ3xhR1JrTDJoaU5TOHhOVEE1TWpVd01ESXpOREkzTUM4eU1EQXdYekV6TURRek1qZzRYMFJGTG1wd1p3fGEwYjYzMzcxNjM2NGFiYmE4MDUxZDU4ZmUzMDRmZmZmMDIxYzdkNDM5MWM4YjcxYmIxNDg3NGFlZGQ5NWZjZjc","altText":"2000_13043288_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_13043288_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-13043288-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDAxNzJ8aW1hZ2UvanBlZ3xhR1JrTDJoaU5TOHhOVEE1TWpVd01ESXpOREkzTUM4eU1EQXdYekV6TURRek1qZzRYMFJGTG1wd1p3fGEwYjYzMzcxNjM2NGFiYmE4MDUxZDU4ZmUzMDRmZmZmMDIxYzdkNDM5MWM4YjcxYmIxNDg3NGFlZGQ5NWZjZjc","altText":"2000_13043288_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_13043288_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-13043288-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTA4NHxpbWFnZS9qcGVnfGFESmtMMmhqWXk4eE5UQTVNalV3TVRnd056RXpOQzh5TURCZk1UTXdORE15T0RoZlJFVXVhbkJufGQyMjNmY2M1YzcxMTgxZDBjZjEzYWQ0MmFiMDViNjVmNDg1YTdjMGIzMjMyOTVkODIyNWFmMjE1ZjVjNjc3NWY","altText":"200_13043288_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_13043288_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-13043288-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTA4NHxpbWFnZS9qcGVnfGFESmtMMmhqWXk4eE5UQTVNalV3TVRnd056RXpOQzh5TURCZk1UTXdORE15T0RoZlJFVXVhbkJufGQyMjNmY2M1YzcxMTgxZDBjZjEzYWQ0MmFiMDViNjVmNDg1YTdjMGIzMjMyOTVkODIyNWFmMjE1ZjVjNjc3NWY","altText":"200_13043288_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_13043288_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-13043288-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDAxNzJ8aW1hZ2UvanBlZ3xhR1JrTDJoaU5TOHhOVEE1TWpVd01ESXpOREkzTUM4eU1EQXdYekV6TURRek1qZzRYMFJGTG1wd1p3fGEwYjYzMzcxNjM2NGFiYmE4MDUxZDU4ZmUzMDRmZmZmMDIxYzdkNDM5MWM4YjcxYmIxNDg3NGFlZGQ5NWZjZjc","altText":"2000_13043288_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_13043288_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-13043288-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzQ2MDV8aW1hZ2UvanBlZ3xhRFpqTDJoak1DOHhOVEE1TWpVd01EVTJNVGsxTUM4eE5EUXdYekV6TURRek1qZzRYMFJGTG1wd1p3fDMyY2Y5ZDNjNmIxNWY2NDNlODc5NjU2OTQ5M2MzOTY5MTI3MjkxMTYzMjg1MWUzODdjNDUyYjVjYWRlN2NmMDA","altText":"1440_13043288_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_13043288_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-13043288-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTY2NTB8aW1hZ2UvanBlZ3xhRE5pTDJoallTOHhOVEE1TWpVd01EZ3lOREE1TkM4eE1qZ3dYekV6TURRek1qZzRYMFJGTG1wd1p3fDQ5MjY0ZDNhZjlhMzkyYmU3MDM2MTU4OWUyODFhMGIwNjA0ZDVlOWUzMTM0NDNiYTk4Y2NlMmYxZTg3YzUzYzk","altText":"1280_13043288_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_13043288_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-13043288-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MDA0MnxpbWFnZS9qcGVnfGFEUTVMMmhsTnk4eE5UQTVNalV3TVRBeU1EY3dNaTh4TURJMFh6RXpNRFF6TWpnNFgwUkZMbXB3Wnd8ZjdhMGNjNjdjY2JjODYwMGRkZjQzNzk5OTY4MTBiN2NjODM1Yzc0YzM2NmU1NTUwNjk1ZGRlZGEwYTEyMDVmNA","altText":"1024_13043288_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_13043288_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-13043288-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTU3M3xpbWFnZS9qcGVnfGFHTmpMMmhrWXk4eE5UQTVNalV3TVRNME9ETTRNaTgzTmpoZk1UTXdORE15T0RoZlJFVXVhbkJufDUyMjkyMGQ0NjI5MGM4YzJlY2UwNzFjMmQ0MDg0M2IzZDE2NDI5NzY1NGMwNTM4NWU3NTRjZDk1YTg5MzgyMzY","altText":"768_13043288_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_13043288_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-13043288-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTY5MnxpbWFnZS9qcGVnfGFHVmlMMmhrTWk4eE5UQTVNalV3TVRZeE1EVXlOaTgwT0RCZk1UTXdORE15T0RoZlJFVXVhbkJufGNmNzMzZDU1ZjMxZDgxMmExZWI1ZDZlOTI0OTI2NTAwYWExODkyMzE3YWQwMTdjY2E4ZGIxNzkyMjQ2NmEwNmM","altText":"480_13043288_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_13043288_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-13043288-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTA4NHxpbWFnZS9qcGVnfGFESmtMMmhqWXk4eE5UQTVNalV3TVRnd056RXpOQzh5TURCZk1UTXdORE15T0RoZlJFVXVhbkJufGQyMjNmY2M1YzcxMTgxZDBjZjEzYWQ0MmFiMDViNjVmNDg1YTdjMGIzMjMyOTVkODIyNWFmMjE1ZjVjNjc3NWY","altText":"200_13043288_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_13043288_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-13043288-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDUxMHxpbWFnZS9qcGVnfGFEYzBMMmczTWk4eE5UQTVNalV3TWpNNU5qazFPQzh4TWpCZk1UTXdORE15T0RoZlJFVXVhbkJufDNhZjI3Y2U0OTc2OTcxYjgzOTE0NWMzZTNjZTMyMDI1MTBhMTg3MTAyMjJjMjIzMzU5YTliNTcwNDhmOGY3Njk","altText":"120_13043288_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_13043288_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMjc0NDE4fGltYWdlL2pwZWd8YUdJMEwyZzVaQzh4TlRBNU1qUTVPVFUwTmpFME1nfGY1YzU5YWU5YWQ3MDM4MWMwYjk2NzZiZjQ2MGNjOTZiNjI3ZGMxNTE0MmRkZDhiZGE3OTVlZWM5NzgyMDA0Yjg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"13043288_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200002a000097e1000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDAwNnxpbWFnZS9qcGVnfGFHSXdMMmczTUM4eE5UQTNOalV6TURFMU9UWTBOaTh5TURBd1h6QXlNREF3TURKaE1EQXdNRGszWlRFd01EQXhNREJpTmw5RlRpNXFjR2N8N2VjYWZkOTI1ZDg0M2RkZmRkNDE1M2ExZTFiNzQ3NWIyMTg0MzI1NGQ1MmFjNWU2NDAwMTRhOTNkM2I2NDVhZg","altText":"2000_0200002a000097e1000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200002a000097e1000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200002a000097e1000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDAwNnxpbWFnZS9qcGVnfGFHSXdMMmczTUM4eE5UQTNOalV6TURFMU9UWTBOaTh5TURBd1h6QXlNREF3TURKaE1EQXdNRGszWlRFd01EQXhNREJpTmw5RlRpNXFjR2N8N2VjYWZkOTI1ZDg0M2RkZmRkNDE1M2ExZTFiNzQ3NWIyMTg0MzI1NGQ1MmFjNWU2NDAwMTRhOTNkM2I2NDVhZg","altText":"2000_0200002a000097e1000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200002a000097e1000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200002a000097e1000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDAwNnxpbWFnZS9qcGVnfGFHSXdMMmczTUM4eE5UQTNOalV6TURFMU9UWTBOaTh5TURBd1h6QXlNREF3TURKaE1EQXdNRGszWlRFd01EQXhNREJpTmw5RlRpNXFjR2N8N2VjYWZkOTI1ZDg0M2RkZmRkNDE1M2ExZTFiNzQ3NWIyMTg0MzI1NGQ1MmFjNWU2NDAwMTRhOTNkM2I2NDVhZg","altText":"2000_0200002a000097e1000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200002a000097e1000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200002a000097e1000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDc1fGltYWdlL2pwZWd8YURRNUwyaGtOeTh4TlRBM05qVXpNVEEzTnpFMU1DOHlNREJmTURJd01EQXdNbUV3TURBd09UZGxNVEF3TURFd01HSTJYMFZPTG1wd1p3fGQ2NmViN2ZjNTYzZjUxMDBiODIyNjZmYzU1OGMyMzVhMzBiZDY1NzhkZTc5NjIxM2ViZWViZDg0OTE5MDA2ZTg","altText":"200_0200002a000097e1000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200002a000097e1000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200002a000097e1000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDc1fGltYWdlL2pwZWd8YURRNUwyaGtOeTh4TlRBM05qVXpNVEEzTnpFMU1DOHlNREJmTURJd01EQXdNbUV3TURBd09UZGxNVEF3TURFd01HSTJYMFZPTG1wd1p3fGQ2NmViN2ZjNTYzZjUxMDBiODIyNjZmYzU1OGMyMzVhMzBiZDY1NzhkZTc5NjIxM2ViZWViZDg0OTE5MDA2ZTg","altText":"200_0200002a000097e1000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200002a000097e1000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200002a000097e1000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDAwNnxpbWFnZS9qcGVnfGFHSXdMMmczTUM4eE5UQTNOalV6TURFMU9UWTBOaTh5TURBd1h6QXlNREF3TURKaE1EQXdNRGszWlRFd01EQXhNREJpTmw5RlRpNXFjR2N8N2VjYWZkOTI1ZDg0M2RkZmRkNDE1M2ExZTFiNzQ3NWIyMTg0MzI1NGQ1MmFjNWU2NDAwMTRhOTNkM2I2NDVhZg","altText":"2000_0200002a000097e1000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200002a000097e1000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200002a000097e1000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDAwNnxpbWFnZS9qcGVnfGFEZ3hMMmczTnk4eE5UQTNOalV6TURNMU5qSTFOQzh4TkRRd1h6QXlNREF3TURKaE1EQXdNRGszWlRFd01EQXhNREJpTmw5RlRpNXFjR2N8NjNhNzU1ODdhMzY1ZGIwZWQ0MTc3NGEzYmEwNjRiYTliNGQzOWExYTBkMzlkNDU5MmMzZGFhMGRjOTVmZDc1MQ","altText":"1440_0200002a000097e1000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200002a000097e1000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200002a000097e1000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDAwNnxpbWFnZS9qcGVnfGFHVTVMMmczWVM4eE5UQTNOalV6TURRMU5EVTFPQzh4TWpnd1h6QXlNREF3TURKaE1EQXdNRGszWlRFd01EQXhNREJpTmw5RlRpNXFjR2N8OWE2MTE2MjJjZmRjMmMwYjg1MmIzN2FlMWZlN2NlZjU0MGY0M2QyOTE4ZjVhMjljZjUyODc1ODgxNmI1MjkxZA","altText":"1280_0200002a000097e1000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200002a000097e1000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200002a000097e1000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDAwNnxpbWFnZS9qcGVnfGFHRTRMMmczWlM4eE5UQTNOalV6TURVNE5UWXpNQzh4TURJMFh6QXlNREF3TURKaE1EQXdNRGszWlRFd01EQXhNREJpTmw5RlRpNXFjR2N8NTY4YzdkYzI3M2NhYTkxMjIwNjlkYjNjNjUwZjJlY2I3ZGY1YTYxOGM0ZDFkMGI4ZjdhZDVkOTA5ZDA2NDU5Nw","altText":"1024_0200002a000097e1000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200002a000097e1000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200002a000097e1000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDAwNnxpbWFnZS9qcGVnfGFEYzRMMmc0TlM4eE5UQTNOalV6TURjNE1qSXpPQzgzTmpoZk1ESXdNREF3TW1Fd01EQXdPVGRsTVRBd01ERXdNR0kyWDBWT0xtcHdad3w0MTE0OGNmZGU3MWExODU1MTU5OWMwM2QyNWY1N2FkMzExZWRiNTk0ZjI4NmFkZjMwNGEwYzc3MWMyNmU4YmEx","altText":"768_0200002a000097e1000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200002a000097e1000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200002a000097e1000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTcwOXxpbWFnZS9qcGVnfGFHVXdMMmc0T0M4eE5UQTNOalV6TURnNE1EVTBNaTgwT0RCZk1ESXdNREF3TW1Fd01EQXdPVGRsTVRBd01ERXdNR0kyWDBWT0xtcHdad3wwOGFjMmFmMDcyMDViMzhhMmYwNzcxNDdmNDk4YWVkNzA1NWEwZTBhMThlNWUyYTZmMDZmYzdiNjg3Mzk3MWEy","altText":"480_0200002a000097e1000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200002a000097e1000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200002a000097e1000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDc1fGltYWdlL2pwZWd8YURRNUwyaGtOeTh4TlRBM05qVXpNVEEzTnpFMU1DOHlNREJmTURJd01EQXdNbUV3TURBd09UZGxNVEF3TURFd01HSTJYMFZPTG1wd1p3fGQ2NmViN2ZjNTYzZjUxMDBiODIyNjZmYzU1OGMyMzVhMzBiZDY1NzhkZTc5NjIxM2ViZWViZDg0OTE5MDA2ZTg","altText":"200_0200002a000097e1000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200002a000097e1000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200002a000097e1000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzODUyfGltYWdlL2pwZWd8YUdFM0wyaGxZaTh4TlRBM05qVXpNVFkyTmprM05DOHhNakJmTURJd01EQXdNbUV3TURBd09UZGxNVEF3TURFd01HSTJYMFZPTG1wd1p3fGY5ZTUwNDBlNjVkMDZkZDMyZjFiNWJjZmE0MzNhYzUwZDFiYTFjYTc2ZDk0N2YxMTNiYzAzNWIwMTFiYTQyYTM","altText":"120_0200002a000097e1000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200002a000097e1000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNjU5NjF8aW1hZ2UvanBlZ3xhRGxqTDJoaE1DOHhOVEEzTmpVeU9UTXdOelkzT0F8YzRhYjY0YzZkZTgzNTI1ZjAxNDRiM2I3YzVjMDhjM2IxYjkwN2YyMDNjYTFmMGQ5MGRkMzhkMzgxMzA1NTI0NQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200002a000097e1000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-6412855-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NzAxMnxpbWFnZS9qcGVnfGFHUTJMMmhoTkM4eE5UQTNOekEzTWpJM016UXpPQzh5TURBd1h6WTBNVEk0TlRWZlJVNHVhbkJufDMzMGIwYWYyZmU0YWFhNTM2NzViYjQ4YzA5MmI0ZmZiNTM0MGQ5NTE4YjJlM2M1ZDU1MzczZTkwYWU1Y2M5NTI","altText":"2000_6412855_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_6412855_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-6412855-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NzAxMnxpbWFnZS9qcGVnfGFHUTJMMmhoTkM4eE5UQTNOekEzTWpJM016UXpPQzh5TURBd1h6WTBNVEk0TlRWZlJVNHVhbkJufDMzMGIwYWYyZmU0YWFhNTM2NzViYjQ4YzA5MmI0ZmZiNTM0MGQ5NTE4YjJlM2M1ZDU1MzczZTkwYWU1Y2M5NTI","altText":"2000_6412855_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_6412855_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-6412855-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NzAxMnxpbWFnZS9qcGVnfGFHUTJMMmhoTkM4eE5UQTNOekEzTWpJM016UXpPQzh5TURBd1h6WTBNVEk0TlRWZlJVNHVhbkJufDMzMGIwYWYyZmU0YWFhNTM2NzViYjQ4YzA5MmI0ZmZiNTM0MGQ5NTE4YjJlM2M1ZDU1MzczZTkwYWU1Y2M5NTI","altText":"2000_6412855_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_6412855_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-6412855-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjA0fGltYWdlL2pwZWd8YUdSbEwyaGtZeTh4TlRBM056QTNNemczT1RBM01DOHlNREJmTmpReE1qZzFOVjlGVGk1cWNHY3w5YTc5YTVjYzlhOThjMzQyZWMzNmU5MGFiNDM1MDMxYWMxY2M5ZjM1YTg1NmU4MmU4ZjZlYzYxOTM0NGViNGVj","altText":"200_6412855_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_6412855_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-6412855-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjA0fGltYWdlL2pwZWd8YUdSbEwyaGtZeTh4TlRBM056QTNNemczT1RBM01DOHlNREJmTmpReE1qZzFOVjlGVGk1cWNHY3w5YTc5YTVjYzlhOThjMzQyZWMzNmU5MGFiNDM1MDMxYWMxY2M5ZjM1YTg1NmU4MmU4ZjZlYzYxOTM0NGViNGVj","altText":"200_6412855_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_6412855_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-6412855-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NzAxMnxpbWFnZS9qcGVnfGFHUTJMMmhoTkM4eE5UQTNOekEzTWpJM016UXpPQzh5TURBd1h6WTBNVEk0TlRWZlJVNHVhbkJufDMzMGIwYWYyZmU0YWFhNTM2NzViYjQ4YzA5MmI0ZmZiNTM0MGQ5NTE4YjJlM2M1ZDU1MzczZTkwYWU1Y2M5NTI","altText":"2000_6412855_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_6412855_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-6412855-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NzAxMnxpbWFnZS9qcGVnfGFHSTFMMmhpTVM4eE5UQTNOekEzTWpZd01URXhPQzh4TkRRd1h6WTBNVEk0TlRWZlJVNHVhbkJufDgxZjZjOWE4MTE4Y2E3Y2YyYjE5NTQxNzE1YTQ0Mzc5ODc0ZmJlYjFlOThlMGQ0MDdhMGM0NmZhOTFlZmI3ZmY","altText":"1440_6412855_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_6412855_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-6412855-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NzAxMnxpbWFnZS9qcGVnfGFETXhMMmhpWXk4eE5UQTNOekEzTWpreU9EYzVPQzh4TWpnd1h6WTBNVEk0TlRWZlJVNHVhbkJufDViNTgzNGU5NmFkNjU0Y2NlYmE2ZmVlN2JhMjhlYmJlZTlmOTBhY2I2NDhhNWE4NTI0NzJjMTJjMTMyMmYzM2Q","altText":"1280_6412855_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_6412855_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-6412855-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NzAxMnxpbWFnZS9qcGVnfGFEVXlMMmhtTlM4eE5UQTNOekEzTXpFeU5UUXdOaTh4TURJMFh6WTBNVEk0TlRWZlJVNHVhbkJufDNkYTZlNGM0ZDUwNTg3MTE5ZDFmMmQzOWNkNjU4MjA1ZmY4MGViOGU1N2FhMmZjZmE4YmU0ZTAyYzc1MTM5ZWU","altText":"1024_6412855_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_6412855_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-6412855-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NzAxMnxpbWFnZS9qcGVnfGFHTXlMMmhsWVM4eE5UQTNOekEzTXpRMU16QTROaTgzTmpoZk5qUXhNamcxTlY5RlRpNXFjR2N8MzAyYTk0YmQ4NDNjYTAyODZlMGEzNGY0N2FhNWI5NDc5MDg2NjFlNGJlMzEwNGYzYTE5NWI3NmEwMWQ0NzIxNA","altText":"768_6412855_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_6412855_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-6412855-EN.jpg?context=bWFzdGVyfGltYWdlc3wzOTU3OXxpbWFnZS9qcGVnfGFHWTBMMmhsTUM4eE5UQTNOekEzTXpjeE5USXpNQzgwT0RCZk5qUXhNamcxTlY5RlRpNXFjR2N8YzZmNGYyMzM5M2NjODY3ZWNlMWZhOTE5Yzk2MGM2ODMyYzNiYjZkOTY1MDAwNzZjM2U2YWM3YTk0MmJhMzQwNw","altText":"480_6412855_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_6412855_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-6412855-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjA0fGltYWdlL2pwZWd8YUdSbEwyaGtZeTh4TlRBM056QTNNemczT1RBM01DOHlNREJmTmpReE1qZzFOVjlGVGk1cWNHY3w5YTc5YTVjYzlhOThjMzQyZWMzNmU5MGFiNDM1MDMxYWMxY2M5ZjM1YTg1NmU4MmU4ZjZlYzYxOTM0NGViNGVj","altText":"200_6412855_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_6412855_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-6412855-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MjYyfGltYWdlL2pwZWd8YURaakwyZzNaQzh4TlRBM056QTNORFUyTnpFNU9DOHhNakJmTmpReE1qZzFOVjlGVGk1cWNHY3xjOGNkN2ZjNWViZmMwNTdjNjZlMDdlNWNjM2I4YjkxN2RiODEyNTU4NmU4NjIzNmNmMzdlNWRkODUzOTlkOTNj","altText":"120_6412855_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_6412855_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODE5MjN8aW1hZ2UvanBlZ3xhRGswTDJnelpTOHhOVEEzTnpBM01UTTRPRGN3TWd8YTY2NTNiYzEzMjE3NGQ2NzdkZTEwZWQxYTE1MWU0OGI1NmEwZGQzMjY3NGExODRkOGE2NzA2NDhlYTI3NDVlMA","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"6412855_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000270002e329000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzIwOHxpbWFnZS9qcGVnfGFHWmpMMmcxWkM4eE5UQTJPVE14T0RFeE9UUTFOQzh5TURBd1h6QXlNREF3TURJM01EQXdNbVV6TWprd01EQXhNREJpTmw5RVJTNXFjR2N8Y2QyNTMwMDc1M2M0YTgyNGQxYTgzNTNkYWY0YzQ0Zjc1NmQyMmViODEwZjcwMzkyNTY4NWUwMDJiNDgzYzU2MQ","altText":"2000_020000270002e329000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000270002e329000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000270002e329000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzIwOHxpbWFnZS9qcGVnfGFHWmpMMmcxWkM4eE5UQTJPVE14T0RFeE9UUTFOQzh5TURBd1h6QXlNREF3TURJM01EQXdNbVV6TWprd01EQXhNREJpTmw5RVJTNXFjR2N8Y2QyNTMwMDc1M2M0YTgyNGQxYTgzNTNkYWY0YzQ0Zjc1NmQyMmViODEwZjcwMzkyNTY4NWUwMDJiNDgzYzU2MQ","altText":"2000_020000270002e329000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000270002e329000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000270002e329000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzIwOHxpbWFnZS9qcGVnfGFHWmpMMmcxWkM4eE5UQTJPVE14T0RFeE9UUTFOQzh5TURBd1h6QXlNREF3TURJM01EQXdNbVV6TWprd01EQXhNREJpTmw5RVJTNXFjR2N8Y2QyNTMwMDc1M2M0YTgyNGQxYTgzNTNkYWY0YzQ0Zjc1NmQyMmViODEwZjcwMzkyNTY4NWUwMDJiNDgzYzU2MQ","altText":"2000_020000270002e329000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000270002e329000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000270002e329000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzcxfGltYWdlL2pwZWd8YURneEwyZzNPUzh4TlRBMk9UTXhPRGt6T0RZMU5DOHlNREJmTURJd01EQXdNamN3TURBeVpUTXlPVEF3TURFd01HSTJYMFJGTG1wd1p3fDk5ZmI0NWFiYTQwOTE5YzVhZWIwYTdmYjU0NzA5M2JkZWM3ZDU2YjdlMDQ5NjJlNzA4ODJiZjU3MWZmN2UyMzA","altText":"200_020000270002e329000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000270002e329000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000270002e329000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzcxfGltYWdlL2pwZWd8YURneEwyZzNPUzh4TlRBMk9UTXhPRGt6T0RZMU5DOHlNREJmTURJd01EQXdNamN3TURBeVpUTXlPVEF3TURFd01HSTJYMFJGTG1wd1p3fDk5ZmI0NWFiYTQwOTE5YzVhZWIwYTdmYjU0NzA5M2JkZWM3ZDU2YjdlMDQ5NjJlNzA4ODJiZjU3MWZmN2UyMzA","altText":"200_020000270002e329000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000270002e329000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000270002e329000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzIwOHxpbWFnZS9qcGVnfGFHWmpMMmcxWkM4eE5UQTJPVE14T0RFeE9UUTFOQzh5TURBd1h6QXlNREF3TURJM01EQXdNbVV6TWprd01EQXhNREJpTmw5RVJTNXFjR2N8Y2QyNTMwMDc1M2M0YTgyNGQxYTgzNTNkYWY0YzQ0Zjc1NmQyMmViODEwZjcwMzkyNTY4NWUwMDJiNDgzYzU2MQ","altText":"2000_020000270002e329000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000270002e329000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000270002e329000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzIwOHxpbWFnZS9qcGVnfGFEWTBMMmcyTVM4eE5UQTJPVE14T0RJeE56YzFPQzh4TkRRd1h6QXlNREF3TURJM01EQXdNbVV6TWprd01EQXhNREJpTmw5RVJTNXFjR2N8Y2JhYzE2NjA3YjUxYjUyZDU0ZDAwZGE1OGY5N2VmNjdiNmYzMmM0YTczMTlkMDBlOGE1MWVmMDc0NTllZDJmZg","altText":"1440_020000270002e329000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000270002e329000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000270002e329000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzIwOHxpbWFnZS9qcGVnfGFESTFMMmcyTWk4eE5UQTJPVE14T0RJNE16STVOQzh4TWpnd1h6QXlNREF3TURJM01EQXdNbVV6TWprd01EQXhNREJpTmw5RVJTNXFjR2N8YmVjNDk5NWYxMjVmNDljODg5OTFlZjE0NmYzMzdhOTEzMmQ2ODg1NDFlNDgwOGNhMDA1MThlY2JkMGMwZjE4Yw","altText":"1280_020000270002e329000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000270002e329000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000270002e329000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzIwOHxpbWFnZS9qcGVnfGFHVXlMMmcyT0M4eE5UQTJPVE14T0RRM09Ua3dNaTh4TURJMFh6QXlNREF3TURJM01EQXdNbVV6TWprd01EQXhNREJpTmw5RVJTNXFjR2N8N2JiMmFkNTkzMTZiMTc5ZTc2NGE5NDc2MWU0NGE2MmI1ZDA3M2FmMzUwZGFiNWVmNTBmNmM3ZWFiZDgxNjJkMg","altText":"1024_020000270002e329000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000270002e329000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000270002e329000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzIwOHxpbWFnZS9qcGVnfGFEQTBMMmcyWmk4eE5UQTJPVE14T0RZeE1EazNOQzgzTmpoZk1ESXdNREF3TWpjd01EQXlaVE15T1RBd01ERXdNR0kyWDBSRkxtcHdad3xhOTEyYWI3ZmUxNDk1ZDcwZWI3M2Y0MTBkZGE3OGNhYjA0ZDNiZWRiN2ZmNWM5ZmI1MmZjZmQxYjU0MGZlNWFj","altText":"768_020000270002e329000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000270002e329000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000270002e329000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzk5OXxpbWFnZS9qcGVnfGFHTTBMMmczTWk4eE5UQTJPVE14T0RjME1qQTBOaTgwT0RCZk1ESXdNREF3TWpjd01EQXlaVE15T1RBd01ERXdNR0kyWDBSRkxtcHdad3xmYTE1NWQyY2U3MGE0MDk3ZTY5OGEzZTkzMmNjOTNhZGM2OTIzNjYwZDQ0MjJkZTczZTY1ZTc0YzFhZGMwNmFl","altText":"480_020000270002e329000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000270002e329000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000270002e329000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzcxfGltYWdlL2pwZWd8YURneEwyZzNPUzh4TlRBMk9UTXhPRGt6T0RZMU5DOHlNREJmTURJd01EQXdNamN3TURBeVpUTXlPVEF3TURFd01HSTJYMFJGTG1wd1p3fDk5ZmI0NWFiYTQwOTE5YzVhZWIwYTdmYjU0NzA5M2JkZWM3ZDU2YjdlMDQ5NjJlNzA4ODJiZjU3MWZmN2UyMzA","altText":"200_020000270002e329000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000270002e329000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000270002e329000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDE2fGltYWdlL2pwZWd8YURoakwyaGtNaTh4TlRBMk9UTXhPVFEyTWprME1pOHhNakJmTURJd01EQXdNamN3TURBeVpUTXlPVEF3TURFd01HSTJYMFJGTG1wd1p3fDQyNTVhM2U5M2Q0ZjA1ZmJhOTc4ZGFiZTc3NTE4OGNjZDllMjBjNzI3NTllMDVmOTAxYzE4NTQ3NDNhOTc3ZWI","altText":"120_020000270002e329000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000270002e329000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3NjExMXxpbWFnZS9qcGVnfGFEWXhMMmd3TVM4eE5UQTJPVE14TnpRek1UTXlOZ3xiMGU3MjU0Nzk4ZjNhYWRkOWM2ZWUxMTllYWNiNTNlZWI2ZTAwZmUxMzJhN2ZkYTRhZjgzZGQyMTM1YjRlMWFl","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000270002e329000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-13043288-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDAxNzJ8aW1hZ2UvanBlZ3xhR1JrTDJoaU5TOHhOVEE1TWpVd01ESXpOREkzTUM4eU1EQXdYekV6TURRek1qZzRYMFJGTG1wd1p3fGEwYjYzMzcxNjM2NGFiYmE4MDUxZDU4ZmUzMDRmZmZmMDIxYzdkNDM5MWM4YjcxYmIxNDg3NGFlZGQ5NWZjZjc","altText":"2000_13043288_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_13043288_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-13043288-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDAxNzJ8aW1hZ2UvanBlZ3xhR1JrTDJoaU5TOHhOVEE1TWpVd01ESXpOREkzTUM4eU1EQXdYekV6TURRek1qZzRYMFJGTG1wd1p3fGEwYjYzMzcxNjM2NGFiYmE4MDUxZDU4ZmUzMDRmZmZmMDIxYzdkNDM5MWM4YjcxYmIxNDg3NGFlZGQ5NWZjZjc","altText":"2000_13043288_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_13043288_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-13043288-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDAxNzJ8aW1hZ2UvanBlZ3xhR1JrTDJoaU5TOHhOVEE1TWpVd01ESXpOREkzTUM4eU1EQXdYekV6TURRek1qZzRYMFJGTG1wd1p3fGEwYjYzMzcxNjM2NGFiYmE4MDUxZDU4ZmUzMDRmZmZmMDIxYzdkNDM5MWM4YjcxYmIxNDg3NGFlZGQ5NWZjZjc","altText":"2000_13043288_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_13043288_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-13043288-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTA4NHxpbWFnZS9qcGVnfGFESmtMMmhqWXk4eE5UQTVNalV3TVRnd056RXpOQzh5TURCZk1UTXdORE15T0RoZlJFVXVhbkJufGQyMjNmY2M1YzcxMTgxZDBjZjEzYWQ0MmFiMDViNjVmNDg1YTdjMGIzMjMyOTVkODIyNWFmMjE1ZjVjNjc3NWY","altText":"200_13043288_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_13043288_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-13043288-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTA4NHxpbWFnZS9qcGVnfGFESmtMMmhqWXk4eE5UQTVNalV3TVRnd056RXpOQzh5TURCZk1UTXdORE15T0RoZlJFVXVhbkJufGQyMjNmY2M1YzcxMTgxZDBjZjEzYWQ0MmFiMDViNjVmNDg1YTdjMGIzMjMyOTVkODIyNWFmMjE1ZjVjNjc3NWY","altText":"200_13043288_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_13043288_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-13043288-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDAxNzJ8aW1hZ2UvanBlZ3xhR1JrTDJoaU5TOHhOVEE1TWpVd01ESXpOREkzTUM4eU1EQXdYekV6TURRek1qZzRYMFJGTG1wd1p3fGEwYjYzMzcxNjM2NGFiYmE4MDUxZDU4ZmUzMDRmZmZmMDIxYzdkNDM5MWM4YjcxYmIxNDg3NGFlZGQ5NWZjZjc","altText":"2000_13043288_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_13043288_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-13043288-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzQ2MDV8aW1hZ2UvanBlZ3xhRFpqTDJoak1DOHhOVEE1TWpVd01EVTJNVGsxTUM4eE5EUXdYekV6TURRek1qZzRYMFJGTG1wd1p3fDMyY2Y5ZDNjNmIxNWY2NDNlODc5NjU2OTQ5M2MzOTY5MTI3MjkxMTYzMjg1MWUzODdjNDUyYjVjYWRlN2NmMDA","altText":"1440_13043288_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_13043288_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-13043288-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTY2NTB8aW1hZ2UvanBlZ3xhRE5pTDJoallTOHhOVEE1TWpVd01EZ3lOREE1TkM4eE1qZ3dYekV6TURRek1qZzRYMFJGTG1wd1p3fDQ5MjY0ZDNhZjlhMzkyYmU3MDM2MTU4OWUyODFhMGIwNjA0ZDVlOWUzMTM0NDNiYTk4Y2NlMmYxZTg3YzUzYzk","altText":"1280_13043288_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_13043288_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-13043288-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MDA0MnxpbWFnZS9qcGVnfGFEUTVMMmhsTnk4eE5UQTVNalV3TVRBeU1EY3dNaTh4TURJMFh6RXpNRFF6TWpnNFgwUkZMbXB3Wnd8ZjdhMGNjNjdjY2JjODYwMGRkZjQzNzk5OTY4MTBiN2NjODM1Yzc0YzM2NmU1NTUwNjk1ZGRlZGEwYTEyMDVmNA","altText":"1024_13043288_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_13043288_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-13043288-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTU3M3xpbWFnZS9qcGVnfGFHTmpMMmhrWXk4eE5UQTVNalV3TVRNME9ETTRNaTgzTmpoZk1UTXdORE15T0RoZlJFVXVhbkJufDUyMjkyMGQ0NjI5MGM4YzJlY2UwNzFjMmQ0MDg0M2IzZDE2NDI5NzY1NGMwNTM4NWU3NTRjZDk1YTg5MzgyMzY","altText":"768_13043288_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_13043288_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-13043288-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTY5MnxpbWFnZS9qcGVnfGFHVmlMMmhrTWk4eE5UQTVNalV3TVRZeE1EVXlOaTgwT0RCZk1UTXdORE15T0RoZlJFVXVhbkJufGNmNzMzZDU1ZjMxZDgxMmExZWI1ZDZlOTI0OTI2NTAwYWExODkyMzE3YWQwMTdjY2E4ZGIxNzkyMjQ2NmEwNmM","altText":"480_13043288_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_13043288_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-13043288-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTA4NHxpbWFnZS9qcGVnfGFESmtMMmhqWXk4eE5UQTVNalV3TVRnd056RXpOQzh5TURCZk1UTXdORE15T0RoZlJFVXVhbkJufGQyMjNmY2M1YzcxMTgxZDBjZjEzYWQ0MmFiMDViNjVmNDg1YTdjMGIzMjMyOTVkODIyNWFmMjE1ZjVjNjc3NWY","altText":"200_13043288_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_13043288_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-13043288-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDUxMHxpbWFnZS9qcGVnfGFEYzBMMmczTWk4eE5UQTVNalV3TWpNNU5qazFPQzh4TWpCZk1UTXdORE15T0RoZlJFVXVhbkJufDNhZjI3Y2U0OTc2OTcxYjgzOTE0NWMzZTNjZTMyMDI1MTBhMTg3MTAyMjJjMjIzMzU5YTliNTcwNDhmOGY3Njk","altText":"120_13043288_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_13043288_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMjc0NDE4fGltYWdlL2pwZWd8YUdJMEwyZzVaQzh4TlRBNU1qUTVPVFUwTmpFME1nfGY1YzU5YWU5YWQ3MDM4MWMwYjk2NzZiZjQ2MGNjOTZiNjI3ZGMxNTE0MmRkZDhiZGE3OTVlZWM5NzgyMDA0Yjg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"13043288_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200002a000097e1000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDAwNnxpbWFnZS9qcGVnfGFHSXdMMmczTUM4eE5UQTNOalV6TURFMU9UWTBOaTh5TURBd1h6QXlNREF3TURKaE1EQXdNRGszWlRFd01EQXhNREJpTmw5RlRpNXFjR2N8N2VjYWZkOTI1ZDg0M2RkZmRkNDE1M2ExZTFiNzQ3NWIyMTg0MzI1NGQ1MmFjNWU2NDAwMTRhOTNkM2I2NDVhZg","altText":"2000_0200002a000097e1000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200002a000097e1000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200002a000097e1000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDAwNnxpbWFnZS9qcGVnfGFHSXdMMmczTUM4eE5UQTNOalV6TURFMU9UWTBOaTh5TURBd1h6QXlNREF3TURKaE1EQXdNRGszWlRFd01EQXhNREJpTmw5RlRpNXFjR2N8N2VjYWZkOTI1ZDg0M2RkZmRkNDE1M2ExZTFiNzQ3NWIyMTg0MzI1NGQ1MmFjNWU2NDAwMTRhOTNkM2I2NDVhZg","altText":"2000_0200002a000097e1000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200002a000097e1000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200002a000097e1000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDAwNnxpbWFnZS9qcGVnfGFHSXdMMmczTUM4eE5UQTNOalV6TURFMU9UWTBOaTh5TURBd1h6QXlNREF3TURKaE1EQXdNRGszWlRFd01EQXhNREJpTmw5RlRpNXFjR2N8N2VjYWZkOTI1ZDg0M2RkZmRkNDE1M2ExZTFiNzQ3NWIyMTg0MzI1NGQ1MmFjNWU2NDAwMTRhOTNkM2I2NDVhZg","altText":"2000_0200002a000097e1000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200002a000097e1000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200002a000097e1000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDc1fGltYWdlL2pwZWd8YURRNUwyaGtOeTh4TlRBM05qVXpNVEEzTnpFMU1DOHlNREJmTURJd01EQXdNbUV3TURBd09UZGxNVEF3TURFd01HSTJYMFZPTG1wd1p3fGQ2NmViN2ZjNTYzZjUxMDBiODIyNjZmYzU1OGMyMzVhMzBiZDY1NzhkZTc5NjIxM2ViZWViZDg0OTE5MDA2ZTg","altText":"200_0200002a000097e1000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200002a000097e1000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200002a000097e1000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDc1fGltYWdlL2pwZWd8YURRNUwyaGtOeTh4TlRBM05qVXpNVEEzTnpFMU1DOHlNREJmTURJd01EQXdNbUV3TURBd09UZGxNVEF3TURFd01HSTJYMFZPTG1wd1p3fGQ2NmViN2ZjNTYzZjUxMDBiODIyNjZmYzU1OGMyMzVhMzBiZDY1NzhkZTc5NjIxM2ViZWViZDg0OTE5MDA2ZTg","altText":"200_0200002a000097e1000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200002a000097e1000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200002a000097e1000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDAwNnxpbWFnZS9qcGVnfGFHSXdMMmczTUM4eE5UQTNOalV6TURFMU9UWTBOaTh5TURBd1h6QXlNREF3TURKaE1EQXdNRGszWlRFd01EQXhNREJpTmw5RlRpNXFjR2N8N2VjYWZkOTI1ZDg0M2RkZmRkNDE1M2ExZTFiNzQ3NWIyMTg0MzI1NGQ1MmFjNWU2NDAwMTRhOTNkM2I2NDVhZg","altText":"2000_0200002a000097e1000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200002a000097e1000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200002a000097e1000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDAwNnxpbWFnZS9qcGVnfGFEZ3hMMmczTnk4eE5UQTNOalV6TURNMU5qSTFOQzh4TkRRd1h6QXlNREF3TURKaE1EQXdNRGszWlRFd01EQXhNREJpTmw5RlRpNXFjR2N8NjNhNzU1ODdhMzY1ZGIwZWQ0MTc3NGEzYmEwNjRiYTliNGQzOWExYTBkMzlkNDU5MmMzZGFhMGRjOTVmZDc1MQ","altText":"1440_0200002a000097e1000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200002a000097e1000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200002a000097e1000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDAwNnxpbWFnZS9qcGVnfGFHVTVMMmczWVM4eE5UQTNOalV6TURRMU5EVTFPQzh4TWpnd1h6QXlNREF3TURKaE1EQXdNRGszWlRFd01EQXhNREJpTmw5RlRpNXFjR2N8OWE2MTE2MjJjZmRjMmMwYjg1MmIzN2FlMWZlN2NlZjU0MGY0M2QyOTE4ZjVhMjljZjUyODc1ODgxNmI1MjkxZA","altText":"1280_0200002a000097e1000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200002a000097e1000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200002a000097e1000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDAwNnxpbWFnZS9qcGVnfGFHRTRMMmczWlM4eE5UQTNOalV6TURVNE5UWXpNQzh4TURJMFh6QXlNREF3TURKaE1EQXdNRGszWlRFd01EQXhNREJpTmw5RlRpNXFjR2N8NTY4YzdkYzI3M2NhYTkxMjIwNjlkYjNjNjUwZjJlY2I3ZGY1YTYxOGM0ZDFkMGI4ZjdhZDVkOTA5ZDA2NDU5Nw","altText":"1024_0200002a000097e1000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200002a000097e1000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200002a000097e1000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDAwNnxpbWFnZS9qcGVnfGFEYzRMMmc0TlM4eE5UQTNOalV6TURjNE1qSXpPQzgzTmpoZk1ESXdNREF3TW1Fd01EQXdPVGRsTVRBd01ERXdNR0kyWDBWT0xtcHdad3w0MTE0OGNmZGU3MWExODU1MTU5OWMwM2QyNWY1N2FkMzExZWRiNTk0ZjI4NmFkZjMwNGEwYzc3MWMyNmU4YmEx","altText":"768_0200002a000097e1000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200002a000097e1000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200002a000097e1000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTcwOXxpbWFnZS9qcGVnfGFHVXdMMmc0T0M4eE5UQTNOalV6TURnNE1EVTBNaTgwT0RCZk1ESXdNREF3TW1Fd01EQXdPVGRsTVRBd01ERXdNR0kyWDBWT0xtcHdad3wwOGFjMmFmMDcyMDViMzhhMmYwNzcxNDdmNDk4YWVkNzA1NWEwZTBhMThlNWUyYTZmMDZmYzdiNjg3Mzk3MWEy","altText":"480_0200002a000097e1000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200002a000097e1000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200002a000097e1000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDc1fGltYWdlL2pwZWd8YURRNUwyaGtOeTh4TlRBM05qVXpNVEEzTnpFMU1DOHlNREJmTURJd01EQXdNbUV3TURBd09UZGxNVEF3TURFd01HSTJYMFZPTG1wd1p3fGQ2NmViN2ZjNTYzZjUxMDBiODIyNjZmYzU1OGMyMzVhMzBiZDY1NzhkZTc5NjIxM2ViZWViZDg0OTE5MDA2ZTg","altText":"200_0200002a000097e1000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200002a000097e1000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200002a000097e1000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzODUyfGltYWdlL2pwZWd8YUdFM0wyaGxZaTh4TlRBM05qVXpNVFkyTmprM05DOHhNakJmTURJd01EQXdNbUV3TURBd09UZGxNVEF3TURFd01HSTJYMFZPTG1wd1p3fGY5ZTUwNDBlNjVkMDZkZDMyZjFiNWJjZmE0MzNhYzUwZDFiYTFjYTc2ZDk0N2YxMTNiYzAzNWIwMTFiYTQyYTM","altText":"120_0200002a000097e1000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200002a000097e1000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNjU5NjF8aW1hZ2UvanBlZ3xhRGxqTDJoaE1DOHhOVEEzTmpVeU9UTXdOelkzT0F8YzRhYjY0YzZkZTgzNTI1ZjAxNDRiM2I3YzVjMDhjM2IxYjkwN2YyMDNjYTFmMGQ5MGRkMzhkMzgxMzA1NTI0NQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200002a000097e1000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-6412855-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NzAxMnxpbWFnZS9qcGVnfGFHUTJMMmhoTkM4eE5UQTNOekEzTWpJM016UXpPQzh5TURBd1h6WTBNVEk0TlRWZlJVNHVhbkJufDMzMGIwYWYyZmU0YWFhNTM2NzViYjQ4YzA5MmI0ZmZiNTM0MGQ5NTE4YjJlM2M1ZDU1MzczZTkwYWU1Y2M5NTI","altText":"2000_6412855_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_6412855_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-6412855-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NzAxMnxpbWFnZS9qcGVnfGFHUTJMMmhoTkM4eE5UQTNOekEzTWpJM016UXpPQzh5TURBd1h6WTBNVEk0TlRWZlJVNHVhbkJufDMzMGIwYWYyZmU0YWFhNTM2NzViYjQ4YzA5MmI0ZmZiNTM0MGQ5NTE4YjJlM2M1ZDU1MzczZTkwYWU1Y2M5NTI","altText":"2000_6412855_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_6412855_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-6412855-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NzAxMnxpbWFnZS9qcGVnfGFHUTJMMmhoTkM4eE5UQTNOekEzTWpJM016UXpPQzh5TURBd1h6WTBNVEk0TlRWZlJVNHVhbkJufDMzMGIwYWYyZmU0YWFhNTM2NzViYjQ4YzA5MmI0ZmZiNTM0MGQ5NTE4YjJlM2M1ZDU1MzczZTkwYWU1Y2M5NTI","altText":"2000_6412855_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_6412855_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-6412855-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjA0fGltYWdlL2pwZWd8YUdSbEwyaGtZeTh4TlRBM056QTNNemczT1RBM01DOHlNREJmTmpReE1qZzFOVjlGVGk1cWNHY3w5YTc5YTVjYzlhOThjMzQyZWMzNmU5MGFiNDM1MDMxYWMxY2M5ZjM1YTg1NmU4MmU4ZjZlYzYxOTM0NGViNGVj","altText":"200_6412855_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_6412855_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-6412855-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjA0fGltYWdlL2pwZWd8YUdSbEwyaGtZeTh4TlRBM056QTNNemczT1RBM01DOHlNREJmTmpReE1qZzFOVjlGVGk1cWNHY3w5YTc5YTVjYzlhOThjMzQyZWMzNmU5MGFiNDM1MDMxYWMxY2M5ZjM1YTg1NmU4MmU4ZjZlYzYxOTM0NGViNGVj","altText":"200_6412855_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_6412855_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-6412855-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NzAxMnxpbWFnZS9qcGVnfGFHUTJMMmhoTkM4eE5UQTNOekEzTWpJM016UXpPQzh5TURBd1h6WTBNVEk0TlRWZlJVNHVhbkJufDMzMGIwYWYyZmU0YWFhNTM2NzViYjQ4YzA5MmI0ZmZiNTM0MGQ5NTE4YjJlM2M1ZDU1MzczZTkwYWU1Y2M5NTI","altText":"2000_6412855_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_6412855_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-6412855-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NzAxMnxpbWFnZS9qcGVnfGFHSTFMMmhpTVM4eE5UQTNOekEzTWpZd01URXhPQzh4TkRRd1h6WTBNVEk0TlRWZlJVNHVhbkJufDgxZjZjOWE4MTE4Y2E3Y2YyYjE5NTQxNzE1YTQ0Mzc5ODc0ZmJlYjFlOThlMGQ0MDdhMGM0NmZhOTFlZmI3ZmY","altText":"1440_6412855_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_6412855_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-6412855-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NzAxMnxpbWFnZS9qcGVnfGFETXhMMmhpWXk4eE5UQTNOekEzTWpreU9EYzVPQzh4TWpnd1h6WTBNVEk0TlRWZlJVNHVhbkJufDViNTgzNGU5NmFkNjU0Y2NlYmE2ZmVlN2JhMjhlYmJlZTlmOTBhY2I2NDhhNWE4NTI0NzJjMTJjMTMyMmYzM2Q","altText":"1280_6412855_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_6412855_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-6412855-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NzAxMnxpbWFnZS9qcGVnfGFEVXlMMmhtTlM4eE5UQTNOekEzTXpFeU5UUXdOaTh4TURJMFh6WTBNVEk0TlRWZlJVNHVhbkJufDNkYTZlNGM0ZDUwNTg3MTE5ZDFmMmQzOWNkNjU4MjA1ZmY4MGViOGU1N2FhMmZjZmE4YmU0ZTAyYzc1MTM5ZWU","altText":"1024_6412855_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_6412855_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-6412855-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NzAxMnxpbWFnZS9qcGVnfGFHTXlMMmhsWVM4eE5UQTNOekEzTXpRMU16QTROaTgzTmpoZk5qUXhNamcxTlY5RlRpNXFjR2N8MzAyYTk0YmQ4NDNjYTAyODZlMGEzNGY0N2FhNWI5NDc5MDg2NjFlNGJlMzEwNGYzYTE5NWI3NmEwMWQ0NzIxNA","altText":"768_6412855_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_6412855_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-6412855-EN.jpg?context=bWFzdGVyfGltYWdlc3wzOTU3OXxpbWFnZS9qcGVnfGFHWTBMMmhsTUM4eE5UQTNOekEzTXpjeE5USXpNQzgwT0RCZk5qUXhNamcxTlY5RlRpNXFjR2N8YzZmNGYyMzM5M2NjODY3ZWNlMWZhOTE5Yzk2MGM2ODMyYzNiYjZkOTY1MDAwNzZjM2U2YWM3YTk0MmJhMzQwNw","altText":"480_6412855_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_6412855_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-6412855-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjA0fGltYWdlL2pwZWd8YUdSbEwyaGtZeTh4TlRBM056QTNNemczT1RBM01DOHlNREJmTmpReE1qZzFOVjlGVGk1cWNHY3w5YTc5YTVjYzlhOThjMzQyZWMzNmU5MGFiNDM1MDMxYWMxY2M5ZjM1YTg1NmU4MmU4ZjZlYzYxOTM0NGViNGVj","altText":"200_6412855_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_6412855_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-6412855-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MjYyfGltYWdlL2pwZWd8YURaakwyZzNaQzh4TlRBM056QTNORFUyTnpFNU9DOHhNakJmTmpReE1qZzFOVjlGVGk1cWNHY3xjOGNkN2ZjNWViZmMwNTdjNjZlMDdlNWNjM2I4YjkxN2RiODEyNTU4NmU4NjIzNmNmMzdlNWRkODUzOTlkOTNj","altText":"120_6412855_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_6412855_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODE5MjN8aW1hZ2UvanBlZ3xhRGswTDJnelpTOHhOVEEzTnpBM01UTTRPRGN3TWd8YTY2NTNiYzEzMjE3NGQ2NzdkZTEwZWQxYTE1MWU0OGI1NmEwZGQzMjY3NGExODRkOGE2NzA2NDhlYTI3NDVlMA","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"6412855_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000270002e329000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzIwOHxpbWFnZS9qcGVnfGFHWmpMMmcxWkM4eE5UQTJPVE14T0RFeE9UUTFOQzh5TURBd1h6QXlNREF3TURJM01EQXdNbVV6TWprd01EQXhNREJpTmw5RVJTNXFjR2N8Y2QyNTMwMDc1M2M0YTgyNGQxYTgzNTNkYWY0YzQ0Zjc1NmQyMmViODEwZjcwMzkyNTY4NWUwMDJiNDgzYzU2MQ","altText":"2000_020000270002e329000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000270002e329000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000270002e329000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzIwOHxpbWFnZS9qcGVnfGFHWmpMMmcxWkM4eE5UQTJPVE14T0RFeE9UUTFOQzh5TURBd1h6QXlNREF3TURJM01EQXdNbVV6TWprd01EQXhNREJpTmw5RVJTNXFjR2N8Y2QyNTMwMDc1M2M0YTgyNGQxYTgzNTNkYWY0YzQ0Zjc1NmQyMmViODEwZjcwMzkyNTY4NWUwMDJiNDgzYzU2MQ","altText":"2000_020000270002e329000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000270002e329000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000270002e329000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzIwOHxpbWFnZS9qcGVnfGFHWmpMMmcxWkM4eE5UQTJPVE14T0RFeE9UUTFOQzh5TURBd1h6QXlNREF3TURJM01EQXdNbVV6TWprd01EQXhNREJpTmw5RVJTNXFjR2N8Y2QyNTMwMDc1M2M0YTgyNGQxYTgzNTNkYWY0YzQ0Zjc1NmQyMmViODEwZjcwMzkyNTY4NWUwMDJiNDgzYzU2MQ","altText":"2000_020000270002e329000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000270002e329000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000270002e329000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzcxfGltYWdlL2pwZWd8YURneEwyZzNPUzh4TlRBMk9UTXhPRGt6T0RZMU5DOHlNREJmTURJd01EQXdNamN3TURBeVpUTXlPVEF3TURFd01HSTJYMFJGTG1wd1p3fDk5ZmI0NWFiYTQwOTE5YzVhZWIwYTdmYjU0NzA5M2JkZWM3ZDU2YjdlMDQ5NjJlNzA4ODJiZjU3MWZmN2UyMzA","altText":"200_020000270002e329000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000270002e329000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000270002e329000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzcxfGltYWdlL2pwZWd8YURneEwyZzNPUzh4TlRBMk9UTXhPRGt6T0RZMU5DOHlNREJmTURJd01EQXdNamN3TURBeVpUTXlPVEF3TURFd01HSTJYMFJGTG1wd1p3fDk5ZmI0NWFiYTQwOTE5YzVhZWIwYTdmYjU0NzA5M2JkZWM3ZDU2YjdlMDQ5NjJlNzA4ODJiZjU3MWZmN2UyMzA","altText":"200_020000270002e329000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000270002e329000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000270002e329000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzIwOHxpbWFnZS9qcGVnfGFHWmpMMmcxWkM4eE5UQTJPVE14T0RFeE9UUTFOQzh5TURBd1h6QXlNREF3TURJM01EQXdNbVV6TWprd01EQXhNREJpTmw5RVJTNXFjR2N8Y2QyNTMwMDc1M2M0YTgyNGQxYTgzNTNkYWY0YzQ0Zjc1NmQyMmViODEwZjcwMzkyNTY4NWUwMDJiNDgzYzU2MQ","altText":"2000_020000270002e329000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000270002e329000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000270002e329000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzIwOHxpbWFnZS9qcGVnfGFEWTBMMmcyTVM4eE5UQTJPVE14T0RJeE56YzFPQzh4TkRRd1h6QXlNREF3TURJM01EQXdNbVV6TWprd01EQXhNREJpTmw5RVJTNXFjR2N8Y2JhYzE2NjA3YjUxYjUyZDU0ZDAwZGE1OGY5N2VmNjdiNmYzMmM0YTczMTlkMDBlOGE1MWVmMDc0NTllZDJmZg","altText":"1440_020000270002e329000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000270002e329000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000270002e329000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzIwOHxpbWFnZS9qcGVnfGFESTFMMmcyTWk4eE5UQTJPVE14T0RJNE16STVOQzh4TWpnd1h6QXlNREF3TURJM01EQXdNbVV6TWprd01EQXhNREJpTmw5RVJTNXFjR2N8YmVjNDk5NWYxMjVmNDljODg5OTFlZjE0NmYzMzdhOTEzMmQ2ODg1NDFlNDgwOGNhMDA1MThlY2JkMGMwZjE4Yw","altText":"1280_020000270002e329000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000270002e329000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000270002e329000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzIwOHxpbWFnZS9qcGVnfGFHVXlMMmcyT0M4eE5UQTJPVE14T0RRM09Ua3dNaTh4TURJMFh6QXlNREF3TURJM01EQXdNbVV6TWprd01EQXhNREJpTmw5RVJTNXFjR2N8N2JiMmFkNTkzMTZiMTc5ZTc2NGE5NDc2MWU0NGE2MmI1ZDA3M2FmMzUwZGFiNWVmNTBmNmM3ZWFiZDgxNjJkMg","altText":"1024_020000270002e329000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000270002e329000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000270002e329000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzIwOHxpbWFnZS9qcGVnfGFEQTBMMmcyWmk4eE5UQTJPVE14T0RZeE1EazNOQzgzTmpoZk1ESXdNREF3TWpjd01EQXlaVE15T1RBd01ERXdNR0kyWDBSRkxtcHdad3xhOTEyYWI3ZmUxNDk1ZDcwZWI3M2Y0MTBkZGE3OGNhYjA0ZDNiZWRiN2ZmNWM5ZmI1MmZjZmQxYjU0MGZlNWFj","altText":"768_020000270002e329000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000270002e329000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000270002e329000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzk5OXxpbWFnZS9qcGVnfGFHTTBMMmczTWk4eE5UQTJPVE14T0RjME1qQTBOaTgwT0RCZk1ESXdNREF3TWpjd01EQXlaVE15T1RBd01ERXdNR0kyWDBSRkxtcHdad3xmYTE1NWQyY2U3MGE0MDk3ZTY5OGEzZTkzMmNjOTNhZGM2OTIzNjYwZDQ0MjJkZTczZTY1ZTc0YzFhZGMwNmFl","altText":"480_020000270002e329000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000270002e329000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000270002e329000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzcxfGltYWdlL2pwZWd8YURneEwyZzNPUzh4TlRBMk9UTXhPRGt6T0RZMU5DOHlNREJmTURJd01EQXdNamN3TURBeVpUTXlPVEF3TURFd01HSTJYMFJGTG1wd1p3fDk5ZmI0NWFiYTQwOTE5YzVhZWIwYTdmYjU0NzA5M2JkZWM3ZDU2YjdlMDQ5NjJlNzA4ODJiZjU3MWZmN2UyMzA","altText":"200_020000270002e329000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000270002e329000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000270002e329000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDE2fGltYWdlL2pwZWd8YURoakwyaGtNaTh4TlRBMk9UTXhPVFEyTWprME1pOHhNakJmTURJd01EQXdNamN3TURBeVpUTXlPVEF3TURFd01HSTJYMFJGTG1wd1p3fDQyNTVhM2U5M2Q0ZjA1ZmJhOTc4ZGFiZTc3NTE4OGNjZDllMjBjNzI3NTllMDVmOTAxYzE4NTQ3NDNhOTc3ZWI","altText":"120_020000270002e329000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000270002e329000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3NjExMXxpbWFnZS9qcGVnfGFEWXhMMmd3TVM4eE5UQTJPVE14TnpRek1UTXlOZ3xiMGU3MjU0Nzk4ZjNhYWRkOWM2ZWUxMTllYWNiNTNlZWI2ZTAwZmUxMzJhN2ZkYTRhZjgzZGQyMTM1YjRlMWFl","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000270002e329000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"2606-1110/010-000","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-block/p/2606-1110_010-000","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":[],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4066966535662","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":25.0,"numberPackageUnits":25.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"PCB terminal block; lever; 6 mm²; Pin spacing 7.5 mm; 10-pole; Push-in CAGE CLAMP®; gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"60555830","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":true,"hideWhereToBuy":false}