[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"2606-1115/020-000","name":"PCB terminal block; lever; 6 mm²; Pin spacing 7.5 mm; 15-pole; Push-in CAGE CLAMP®; gray","url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-block/p/2606-1115_020-000","description":"<h2>PCB terminal block, 2606 Series, gray</h2><br/><br/>Our PCB terminal block (item number 2606-1115/020-000) simplifies electrical installations. It is a universal connector that can be used practically anywhere, for example, as a pluggable PCB connector, panel feedthrough header, connector for rail-mount terminal blocks, or a floating connector for different mounting methods. This PCB terminal block has a rated voltage of 1000 V and can handle currents up to 41 A, making it ideal for high-load applications. Conductors can only be connected to this PCB terminal block if their strip length is between 11 mm and 13 mm. This product incorporates one conductor terminal and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® technology provides a universal connection solution for all conductor types. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. Dimensions: 91.5 x 28 x 24.3 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.2 mm² to 10 mm². It comes with one level and fifteen clamping points for connecting fifteen potentials / 15 poles. The gray housing is made of polyamide (PA66) for insulation, the clamping spring is made of chrome-nickel spring steel (CrNi), and the contacts are made of electrolytic copper (ECu). The contact surface is coated with tin. A lever is used to operate this PCB terminal block. THT is used to assemble the PCB terminal block. Insert the conductor at a 0° angle.. The solder pins measure 1.5 x 1.2 mm in cross-section and 4 mm in length and are organized over the entire terminal strip (staggered). There are one solder pin per potential.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMzA3MDkyfGltYWdlL2pwZWd8YUdRd0wyZzVOeTh4TlRBNE9UZzVNamcxTVRjME1nfDRkZWI0Yzc0YTU3YWEyMzhkZDBhODQ5Nzk2MTI1MjJmNWI2OTAxODNjNjRkM2NjOGRjMjNjYjRjM2NlZTAxZmU","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"12562731_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-12562731-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjI4NzF8aW1hZ2UvanBlZ3xhRGs0TDJobVpTOHhOVEE0T1RnNU16Z3pORGM0TWk4eU1EQXdYekV5TlRZeU56TXhYMFJGTG1wd1p3fDg1NDE5Zjg0NTg1NWRlZTlkYjFkMDIwNWViNTdhMTk4NjZmOGY4YTIxMTUwMGNkYzdhYmM0YzliZThlN2E2YTQ","altText":"2000_12562731_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_12562731_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-12562731-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjI4NzF8aW1hZ2UvanBlZ3xhRGs0TDJobVpTOHhOVEE0T1RnNU16Z3pORGM0TWk4eU1EQXdYekV5TlRZeU56TXhYMFJGTG1wd1p3fDg1NDE5Zjg0NTg1NWRlZTlkYjFkMDIwNWViNTdhMTk4NjZmOGY4YTIxMTUwMGNkYzdhYmM0YzliZThlN2E2YTQ","altText":"2000_12562731_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_12562731_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-12562731-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjI4NzF8aW1hZ2UvanBlZ3xhRGs0TDJobVpTOHhOVEE0T1RnNU16Z3pORGM0TWk4eU1EQXdYekV5TlRZeU56TXhYMFJGTG1wd1p3fDg1NDE5Zjg0NTg1NWRlZTlkYjFkMDIwNWViNTdhMTk4NjZmOGY4YTIxMTUwMGNkYzdhYmM0YzliZThlN2E2YTQ","altText":"2000_12562731_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_12562731_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-12562731-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjI4NzF8aW1hZ2UvanBlZ3xhRGs0TDJobVpTOHhOVEE0T1RnNU16Z3pORGM0TWk4eU1EQXdYekV5TlRZeU56TXhYMFJGTG1wd1p3fDg1NDE5Zjg0NTg1NWRlZTlkYjFkMDIwNWViNTdhMTk4NjZmOGY4YTIxMTUwMGNkYzdhYmM0YzliZThlN2E2YTQ","altText":"2000_12562731_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_12562731_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-12562731-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDg1OTF8aW1hZ2UvanBlZ3xhREZqTDJoaU1DOHhOVEE0T1RnNU5EQXpNVE01TUM4eE5EUXdYekV5TlRZeU56TXhYMFJGTG1wd1p3fDY5NzU2YTJiYjRkMmViYmM1ZDgwNGJjZDhmODBkYWVkMDhlZmU0NjY5MzFmMGIxMjZkYzk4OThmMTQ1NGI5OTg","altText":"1440_12562731_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_12562731_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-12562731-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NDY5MHxpbWFnZS9qcGVnfGFEbGtMMmhoT0M4eE5UQTRPVGc1TkRJNU16VXpOQzh4TWpnd1h6RXlOVFl5TnpNeFgwUkZMbXB3Wnd8ZjI5YjU2YmVjMTM2MTU5NDA5NThhZjNkZDdkZGM1NDFmOWJkYWYzNTM0NGE1MTU3YTgzNzM3YWEyZGFiNDg1Nw","altText":"1280_12562731_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_12562731_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-12562731-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NDQxM3xpbWFnZS9qcGVnfGFHTm1MMmc1WlM4eE5UQTRPVGc1TkRVMU5UWTNPQzh4TURJMFh6RXlOVFl5TnpNeFgwUkZMbXB3Wnd8MGE1ZmFkMmE4OGJkYTcxN2QxNTVlOWMwYmMxZTM0MGQwMzc0YjRhYjhkZWM0M2I0ODQ2Yzg0ZDUyODhmODk0YQ","altText":"1024_12562731_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_12562731_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-12562731-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTk1OXxpbWFnZS9qcGVnfGFEQXhMMmc1TlM4eE5UQTRPVGc1TkRneE56Z3lNaTgzTmpoZk1USTFOakkzTXpGZlJFVXVhbkJufDY4ZTA0ZDQyMGM3ZWJmNTgwZTc2ZGU3OTNmNjgxZTM5MWY0MmRmYjRhOGY0MDFmYmI3MDI4NTM0NjNiNmU1ZTg","altText":"768_12562731_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_12562731_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-12562731-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjg4MXxpbWFnZS9qcGVnfGFHUTNMMmcwTlM4eE5UQTRPVGc1TlRBM09UazJOaTgwT0RCZk1USTFOakkzTXpGZlJFVXVhbkJufDU2Zjg4YjliMjdjYjJlYWRmNTY0NzhlNzJhZDQ4YWI4MTk5ZjQyY2QwM2U1NWUwYjdhOGE3M2MyOWM3ZWI1ZmM","altText":"480_12562731_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_12562731_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-12562731-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzkyMXxpbWFnZS9qcGVnfGFHWTNMMmd6T0M4eE5UQTRPVGc1TlRRd056WTBOaTh5TURCZk1USTFOakkzTXpGZlJFVXVhbkJufGUzZDM5MTU2ZmI5ZDZiNDg1NjE2NWUwYmZmZjAyYjYwNmNmZGEzNTIwZjUzNGJlZTExYzY3MmNlMDEzMTY2N2U","altText":"200_12562731_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_12562731_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-12562731-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzkyMXxpbWFnZS9qcGVnfGFHWTNMMmd6T0M4eE5UQTRPVGc1TlRRd056WTBOaTh5TURCZk1USTFOakkzTXpGZlJFVXVhbkJufGUzZDM5MTU2ZmI5ZDZiNDg1NjE2NWUwYmZmZjAyYjYwNmNmZGEzNTIwZjUzNGJlZTExYzY3MmNlMDEzMTY2N2U","altText":"200_12562731_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_12562731_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-12562731-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzkyMXxpbWFnZS9qcGVnfGFHWTNMMmd6T0M4eE5UQTRPVGc1TlRRd056WTBOaTh5TURCZk1USTFOakkzTXpGZlJFVXVhbkJufGUzZDM5MTU2ZmI5ZDZiNDg1NjE2NWUwYmZmZjAyYjYwNmNmZGEzNTIwZjUzNGJlZTExYzY3MmNlMDEzMTY2N2U","altText":"200_12562731_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_12562731_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-12562731-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTE2MHxpbWFnZS9qcGVnfGFEZGlMMmd5TXk4eE5UQTRPVGc1TmpBek1ESXpPQzh4TWpCZk1USTFOakkzTXpGZlJFVXVhbkJufDI4ZDA5NTFhYzkwNjUzMTQ2Y2Q4YmNjZWFjZWViMjFmMmM5MzIyNTVlZDllYjU2OTg2MmEyZDVmMmM5ZDQxOGQ","altText":"120_12562731_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_12562731_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-12562731-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjI4NzF8aW1hZ2UvanBlZ3xhRGs0TDJobVpTOHhOVEE0T1RnNU16Z3pORGM0TWk4eU1EQXdYekV5TlRZeU56TXhYMFJGTG1wd1p3fDg1NDE5Zjg0NTg1NWRlZTlkYjFkMDIwNWViNTdhMTk4NjZmOGY4YTIxMTUwMGNkYzdhYmM0YzliZThlN2E2YTQ","altText":"2000_12562731_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_12562731_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-12562731-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjI4NzF8aW1hZ2UvanBlZ3xhRGs0TDJobVpTOHhOVEE0T1RnNU16Z3pORGM0TWk4eU1EQXdYekV5TlRZeU56TXhYMFJGTG1wd1p3fDg1NDE5Zjg0NTg1NWRlZTlkYjFkMDIwNWViNTdhMTk4NjZmOGY4YTIxMTUwMGNkYzdhYmM0YzliZThlN2E2YTQ","altText":"2000_12562731_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_12562731_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-12562731-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjI4NzF8aW1hZ2UvanBlZ3xhRGs0TDJobVpTOHhOVEE0T1RnNU16Z3pORGM0TWk4eU1EQXdYekV5TlRZeU56TXhYMFJGTG1wd1p3fDg1NDE5Zjg0NTg1NWRlZTlkYjFkMDIwNWViNTdhMTk4NjZmOGY4YTIxMTUwMGNkYzdhYmM0YzliZThlN2E2YTQ","altText":"2000_12562731_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_12562731_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-12562731-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzkyMXxpbWFnZS9qcGVnfGFHWTNMMmd6T0M4eE5UQTRPVGc1TlRRd056WTBOaTh5TURCZk1USTFOakkzTXpGZlJFVXVhbkJufGUzZDM5MTU2ZmI5ZDZiNDg1NjE2NWUwYmZmZjAyYjYwNmNmZGEzNTIwZjUzNGJlZTExYzY3MmNlMDEzMTY2N2U","altText":"200_12562731_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_12562731_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-12562731-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzkyMXxpbWFnZS9qcGVnfGFHWTNMMmd6T0M4eE5UQTRPVGc1TlRRd056WTBOaTh5TURCZk1USTFOakkzTXpGZlJFVXVhbkJufGUzZDM5MTU2ZmI5ZDZiNDg1NjE2NWUwYmZmZjAyYjYwNmNmZGEzNTIwZjUzNGJlZTExYzY3MmNlMDEzMTY2N2U","altText":"200_12562731_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_12562731_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-12562731-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjI4NzF8aW1hZ2UvanBlZ3xhRGs0TDJobVpTOHhOVEE0T1RnNU16Z3pORGM0TWk4eU1EQXdYekV5TlRZeU56TXhYMFJGTG1wd1p3fDg1NDE5Zjg0NTg1NWRlZTlkYjFkMDIwNWViNTdhMTk4NjZmOGY4YTIxMTUwMGNkYzdhYmM0YzliZThlN2E2YTQ","altText":"2000_12562731_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_12562731_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-12562731-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDg1OTF8aW1hZ2UvanBlZ3xhREZqTDJoaU1DOHhOVEE0T1RnNU5EQXpNVE01TUM4eE5EUXdYekV5TlRZeU56TXhYMFJGTG1wd1p3fDY5NzU2YTJiYjRkMmViYmM1ZDgwNGJjZDhmODBkYWVkMDhlZmU0NjY5MzFmMGIxMjZkYzk4OThmMTQ1NGI5OTg","altText":"1440_12562731_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_12562731_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-12562731-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NDY5MHxpbWFnZS9qcGVnfGFEbGtMMmhoT0M4eE5UQTRPVGc1TkRJNU16VXpOQzh4TWpnd1h6RXlOVFl5TnpNeFgwUkZMbXB3Wnd8ZjI5YjU2YmVjMTM2MTU5NDA5NThhZjNkZDdkZGM1NDFmOWJkYWYzNTM0NGE1MTU3YTgzNzM3YWEyZGFiNDg1Nw","altText":"1280_12562731_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_12562731_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-12562731-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NDQxM3xpbWFnZS9qcGVnfGFHTm1MMmc1WlM4eE5UQTRPVGc1TkRVMU5UWTNPQzh4TURJMFh6RXlOVFl5TnpNeFgwUkZMbXB3Wnd8MGE1ZmFkMmE4OGJkYTcxN2QxNTVlOWMwYmMxZTM0MGQwMzc0YjRhYjhkZWM0M2I0ODQ2Yzg0ZDUyODhmODk0YQ","altText":"1024_12562731_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_12562731_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-12562731-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTk1OXxpbWFnZS9qcGVnfGFEQXhMMmc1TlM4eE5UQTRPVGc1TkRneE56Z3lNaTgzTmpoZk1USTFOakkzTXpGZlJFVXVhbkJufDY4ZTA0ZDQyMGM3ZWJmNTgwZTc2ZGU3OTNmNjgxZTM5MWY0MmRmYjRhOGY0MDFmYmI3MDI4NTM0NjNiNmU1ZTg","altText":"768_12562731_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_12562731_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-12562731-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjg4MXxpbWFnZS9qcGVnfGFHUTNMMmcwTlM4eE5UQTRPVGc1TlRBM09UazJOaTgwT0RCZk1USTFOakkzTXpGZlJFVXVhbkJufDU2Zjg4YjliMjdjYjJlYWRmNTY0NzhlNzJhZDQ4YWI4MTk5ZjQyY2QwM2U1NWUwYjdhOGE3M2MyOWM3ZWI1ZmM","altText":"480_12562731_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_12562731_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-12562731-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzkyMXxpbWFnZS9qcGVnfGFHWTNMMmd6T0M4eE5UQTRPVGc1TlRRd056WTBOaTh5TURCZk1USTFOakkzTXpGZlJFVXVhbkJufGUzZDM5MTU2ZmI5ZDZiNDg1NjE2NWUwYmZmZjAyYjYwNmNmZGEzNTIwZjUzNGJlZTExYzY3MmNlMDEzMTY2N2U","altText":"200_12562731_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_12562731_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-12562731-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTE2MHxpbWFnZS9qcGVnfGFEZGlMMmd5TXk4eE5UQTRPVGc1TmpBek1ESXpPQzh4TWpCZk1USTFOakkzTXpGZlJFVXVhbkJufDI4ZDA5NTFhYzkwNjUzMTQ2Y2Q4YmNjZWFjZWViMjFmMmM5MzIyNTVlZDllYjU2OTg2MmEyZDVmMmM5ZDQxOGQ","altText":"120_12562731_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_12562731_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMzA3MDkyfGltYWdlL2pwZWd8YUdRd0wyZzVOeTh4TlRBNE9UZzVNamcxTVRjME1nfDRkZWI0Yzc0YTU3YWEyMzhkZDBhODQ5Nzk2MTI1MjJmNWI2OTAxODNjNjRkM2NjOGRjMjNjYjRjM2NlZTAxZmU","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"12562731_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200002a000097e1000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDAwNnxpbWFnZS9qcGVnfGFHSXdMMmczTUM4eE5UQTNOalV6TURFMU9UWTBOaTh5TURBd1h6QXlNREF3TURKaE1EQXdNRGszWlRFd01EQXhNREJpTmw5RlRpNXFjR2N8N2VjYWZkOTI1ZDg0M2RkZmRkNDE1M2ExZTFiNzQ3NWIyMTg0MzI1NGQ1MmFjNWU2NDAwMTRhOTNkM2I2NDVhZg","altText":"2000_0200002a000097e1000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200002a000097e1000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200002a000097e1000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDAwNnxpbWFnZS9qcGVnfGFHSXdMMmczTUM4eE5UQTNOalV6TURFMU9UWTBOaTh5TURBd1h6QXlNREF3TURKaE1EQXdNRGszWlRFd01EQXhNREJpTmw5RlRpNXFjR2N8N2VjYWZkOTI1ZDg0M2RkZmRkNDE1M2ExZTFiNzQ3NWIyMTg0MzI1NGQ1MmFjNWU2NDAwMTRhOTNkM2I2NDVhZg","altText":"2000_0200002a000097e1000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200002a000097e1000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200002a000097e1000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDAwNnxpbWFnZS9qcGVnfGFHSXdMMmczTUM4eE5UQTNOalV6TURFMU9UWTBOaTh5TURBd1h6QXlNREF3TURKaE1EQXdNRGszWlRFd01EQXhNREJpTmw5RlRpNXFjR2N8N2VjYWZkOTI1ZDg0M2RkZmRkNDE1M2ExZTFiNzQ3NWIyMTg0MzI1NGQ1MmFjNWU2NDAwMTRhOTNkM2I2NDVhZg","altText":"2000_0200002a000097e1000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200002a000097e1000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200002a000097e1000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDc1fGltYWdlL2pwZWd8YURRNUwyaGtOeTh4TlRBM05qVXpNVEEzTnpFMU1DOHlNREJmTURJd01EQXdNbUV3TURBd09UZGxNVEF3TURFd01HSTJYMFZPTG1wd1p3fGQ2NmViN2ZjNTYzZjUxMDBiODIyNjZmYzU1OGMyMzVhMzBiZDY1NzhkZTc5NjIxM2ViZWViZDg0OTE5MDA2ZTg","altText":"200_0200002a000097e1000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200002a000097e1000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200002a000097e1000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDc1fGltYWdlL2pwZWd8YURRNUwyaGtOeTh4TlRBM05qVXpNVEEzTnpFMU1DOHlNREJmTURJd01EQXdNbUV3TURBd09UZGxNVEF3TURFd01HSTJYMFZPTG1wd1p3fGQ2NmViN2ZjNTYzZjUxMDBiODIyNjZmYzU1OGMyMzVhMzBiZDY1NzhkZTc5NjIxM2ViZWViZDg0OTE5MDA2ZTg","altText":"200_0200002a000097e1000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200002a000097e1000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200002a000097e1000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDAwNnxpbWFnZS9qcGVnfGFHSXdMMmczTUM4eE5UQTNOalV6TURFMU9UWTBOaTh5TURBd1h6QXlNREF3TURKaE1EQXdNRGszWlRFd01EQXhNREJpTmw5RlRpNXFjR2N8N2VjYWZkOTI1ZDg0M2RkZmRkNDE1M2ExZTFiNzQ3NWIyMTg0MzI1NGQ1MmFjNWU2NDAwMTRhOTNkM2I2NDVhZg","altText":"2000_0200002a000097e1000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200002a000097e1000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200002a000097e1000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDAwNnxpbWFnZS9qcGVnfGFEZ3hMMmczTnk4eE5UQTNOalV6TURNMU5qSTFOQzh4TkRRd1h6QXlNREF3TURKaE1EQXdNRGszWlRFd01EQXhNREJpTmw5RlRpNXFjR2N8NjNhNzU1ODdhMzY1ZGIwZWQ0MTc3NGEzYmEwNjRiYTliNGQzOWExYTBkMzlkNDU5MmMzZGFhMGRjOTVmZDc1MQ","altText":"1440_0200002a000097e1000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200002a000097e1000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200002a000097e1000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDAwNnxpbWFnZS9qcGVnfGFHVTVMMmczWVM4eE5UQTNOalV6TURRMU5EVTFPQzh4TWpnd1h6QXlNREF3TURKaE1EQXdNRGszWlRFd01EQXhNREJpTmw5RlRpNXFjR2N8OWE2MTE2MjJjZmRjMmMwYjg1MmIzN2FlMWZlN2NlZjU0MGY0M2QyOTE4ZjVhMjljZjUyODc1ODgxNmI1MjkxZA","altText":"1280_0200002a000097e1000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200002a000097e1000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200002a000097e1000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDAwNnxpbWFnZS9qcGVnfGFHRTRMMmczWlM4eE5UQTNOalV6TURVNE5UWXpNQzh4TURJMFh6QXlNREF3TURKaE1EQXdNRGszWlRFd01EQXhNREJpTmw5RlRpNXFjR2N8NTY4YzdkYzI3M2NhYTkxMjIwNjlkYjNjNjUwZjJlY2I3ZGY1YTYxOGM0ZDFkMGI4ZjdhZDVkOTA5ZDA2NDU5Nw","altText":"1024_0200002a000097e1000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200002a000097e1000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200002a000097e1000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDAwNnxpbWFnZS9qcGVnfGFEYzRMMmc0TlM4eE5UQTNOalV6TURjNE1qSXpPQzgzTmpoZk1ESXdNREF3TW1Fd01EQXdPVGRsTVRBd01ERXdNR0kyWDBWT0xtcHdad3w0MTE0OGNmZGU3MWExODU1MTU5OWMwM2QyNWY1N2FkMzExZWRiNTk0ZjI4NmFkZjMwNGEwYzc3MWMyNmU4YmEx","altText":"768_0200002a000097e1000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200002a000097e1000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200002a000097e1000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTcwOXxpbWFnZS9qcGVnfGFHVXdMMmc0T0M4eE5UQTNOalV6TURnNE1EVTBNaTgwT0RCZk1ESXdNREF3TW1Fd01EQXdPVGRsTVRBd01ERXdNR0kyWDBWT0xtcHdad3wwOGFjMmFmMDcyMDViMzhhMmYwNzcxNDdmNDk4YWVkNzA1NWEwZTBhMThlNWUyYTZmMDZmYzdiNjg3Mzk3MWEy","altText":"480_0200002a000097e1000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200002a000097e1000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200002a000097e1000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDc1fGltYWdlL2pwZWd8YURRNUwyaGtOeTh4TlRBM05qVXpNVEEzTnpFMU1DOHlNREJmTURJd01EQXdNbUV3TURBd09UZGxNVEF3TURFd01HSTJYMFZPTG1wd1p3fGQ2NmViN2ZjNTYzZjUxMDBiODIyNjZmYzU1OGMyMzVhMzBiZDY1NzhkZTc5NjIxM2ViZWViZDg0OTE5MDA2ZTg","altText":"200_0200002a000097e1000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200002a000097e1000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200002a000097e1000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzODUyfGltYWdlL2pwZWd8YUdFM0wyaGxZaTh4TlRBM05qVXpNVFkyTmprM05DOHhNakJmTURJd01EQXdNbUV3TURBd09UZGxNVEF3TURFd01HSTJYMFZPTG1wd1p3fGY5ZTUwNDBlNjVkMDZkZDMyZjFiNWJjZmE0MzNhYzUwZDFiYTFjYTc2ZDk0N2YxMTNiYzAzNWIwMTFiYTQyYTM","altText":"120_0200002a000097e1000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200002a000097e1000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNjU5NjF8aW1hZ2UvanBlZ3xhRGxqTDJoaE1DOHhOVEEzTmpVeU9UTXdOelkzT0F8YzRhYjY0YzZkZTgzNTI1ZjAxNDRiM2I3YzVjMDhjM2IxYjkwN2YyMDNjYTFmMGQ5MGRkMzhkMzgxMzA1NTI0NQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200002a000097e1000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-6412855-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NzAxMnxpbWFnZS9qcGVnfGFHUTJMMmhoTkM4eE5UQTNOekEzTWpJM016UXpPQzh5TURBd1h6WTBNVEk0TlRWZlJVNHVhbkJufDMzMGIwYWYyZmU0YWFhNTM2NzViYjQ4YzA5MmI0ZmZiNTM0MGQ5NTE4YjJlM2M1ZDU1MzczZTkwYWU1Y2M5NTI","altText":"2000_6412855_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_6412855_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-6412855-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NzAxMnxpbWFnZS9qcGVnfGFHUTJMMmhoTkM4eE5UQTNOekEzTWpJM016UXpPQzh5TURBd1h6WTBNVEk0TlRWZlJVNHVhbkJufDMzMGIwYWYyZmU0YWFhNTM2NzViYjQ4YzA5MmI0ZmZiNTM0MGQ5NTE4YjJlM2M1ZDU1MzczZTkwYWU1Y2M5NTI","altText":"2000_6412855_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_6412855_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-6412855-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NzAxMnxpbWFnZS9qcGVnfGFHUTJMMmhoTkM4eE5UQTNOekEzTWpJM016UXpPQzh5TURBd1h6WTBNVEk0TlRWZlJVNHVhbkJufDMzMGIwYWYyZmU0YWFhNTM2NzViYjQ4YzA5MmI0ZmZiNTM0MGQ5NTE4YjJlM2M1ZDU1MzczZTkwYWU1Y2M5NTI","altText":"2000_6412855_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_6412855_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-6412855-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjA0fGltYWdlL2pwZWd8YUdSbEwyaGtZeTh4TlRBM056QTNNemczT1RBM01DOHlNREJmTmpReE1qZzFOVjlGVGk1cWNHY3w5YTc5YTVjYzlhOThjMzQyZWMzNmU5MGFiNDM1MDMxYWMxY2M5ZjM1YTg1NmU4MmU4ZjZlYzYxOTM0NGViNGVj","altText":"200_6412855_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_6412855_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-6412855-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjA0fGltYWdlL2pwZWd8YUdSbEwyaGtZeTh4TlRBM056QTNNemczT1RBM01DOHlNREJmTmpReE1qZzFOVjlGVGk1cWNHY3w5YTc5YTVjYzlhOThjMzQyZWMzNmU5MGFiNDM1MDMxYWMxY2M5ZjM1YTg1NmU4MmU4ZjZlYzYxOTM0NGViNGVj","altText":"200_6412855_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_6412855_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-6412855-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NzAxMnxpbWFnZS9qcGVnfGFHUTJMMmhoTkM4eE5UQTNOekEzTWpJM016UXpPQzh5TURBd1h6WTBNVEk0TlRWZlJVNHVhbkJufDMzMGIwYWYyZmU0YWFhNTM2NzViYjQ4YzA5MmI0ZmZiNTM0MGQ5NTE4YjJlM2M1ZDU1MzczZTkwYWU1Y2M5NTI","altText":"2000_6412855_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_6412855_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-6412855-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NzAxMnxpbWFnZS9qcGVnfGFHSTFMMmhpTVM4eE5UQTNOekEzTWpZd01URXhPQzh4TkRRd1h6WTBNVEk0TlRWZlJVNHVhbkJufDgxZjZjOWE4MTE4Y2E3Y2YyYjE5NTQxNzE1YTQ0Mzc5ODc0ZmJlYjFlOThlMGQ0MDdhMGM0NmZhOTFlZmI3ZmY","altText":"1440_6412855_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_6412855_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-6412855-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NzAxMnxpbWFnZS9qcGVnfGFETXhMMmhpWXk4eE5UQTNOekEzTWpreU9EYzVPQzh4TWpnd1h6WTBNVEk0TlRWZlJVNHVhbkJufDViNTgzNGU5NmFkNjU0Y2NlYmE2ZmVlN2JhMjhlYmJlZTlmOTBhY2I2NDhhNWE4NTI0NzJjMTJjMTMyMmYzM2Q","altText":"1280_6412855_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_6412855_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-6412855-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NzAxMnxpbWFnZS9qcGVnfGFEVXlMMmhtTlM4eE5UQTNOekEzTXpFeU5UUXdOaTh4TURJMFh6WTBNVEk0TlRWZlJVNHVhbkJufDNkYTZlNGM0ZDUwNTg3MTE5ZDFmMmQzOWNkNjU4MjA1ZmY4MGViOGU1N2FhMmZjZmE4YmU0ZTAyYzc1MTM5ZWU","altText":"1024_6412855_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_6412855_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-6412855-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NzAxMnxpbWFnZS9qcGVnfGFHTXlMMmhsWVM4eE5UQTNOekEzTXpRMU16QTROaTgzTmpoZk5qUXhNamcxTlY5RlRpNXFjR2N8MzAyYTk0YmQ4NDNjYTAyODZlMGEzNGY0N2FhNWI5NDc5MDg2NjFlNGJlMzEwNGYzYTE5NWI3NmEwMWQ0NzIxNA","altText":"768_6412855_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_6412855_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-6412855-EN.jpg?context=bWFzdGVyfGltYWdlc3wzOTU3OXxpbWFnZS9qcGVnfGFHWTBMMmhsTUM4eE5UQTNOekEzTXpjeE5USXpNQzgwT0RCZk5qUXhNamcxTlY5RlRpNXFjR2N8YzZmNGYyMzM5M2NjODY3ZWNlMWZhOTE5Yzk2MGM2ODMyYzNiYjZkOTY1MDAwNzZjM2U2YWM3YTk0MmJhMzQwNw","altText":"480_6412855_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_6412855_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-6412855-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjA0fGltYWdlL2pwZWd8YUdSbEwyaGtZeTh4TlRBM056QTNNemczT1RBM01DOHlNREJmTmpReE1qZzFOVjlGVGk1cWNHY3w5YTc5YTVjYzlhOThjMzQyZWMzNmU5MGFiNDM1MDMxYWMxY2M5ZjM1YTg1NmU4MmU4ZjZlYzYxOTM0NGViNGVj","altText":"200_6412855_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_6412855_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-6412855-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MjYyfGltYWdlL2pwZWd8YURaakwyZzNaQzh4TlRBM056QTNORFUyTnpFNU9DOHhNakJmTmpReE1qZzFOVjlGVGk1cWNHY3xjOGNkN2ZjNWViZmMwNTdjNjZlMDdlNWNjM2I4YjkxN2RiODEyNTU4NmU4NjIzNmNmMzdlNWRkODUzOTlkOTNj","altText":"120_6412855_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_6412855_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODE5MjN8aW1hZ2UvanBlZ3xhRGswTDJnelpTOHhOVEEzTnpBM01UTTRPRGN3TWd8YTY2NTNiYzEzMjE3NGQ2NzdkZTEwZWQxYTE1MWU0OGI1NmEwZGQzMjY3NGExODRkOGE2NzA2NDhlYTI3NDVlMA","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"6412855_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000100003cb1f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTA3OHxpbWFnZS9qcGVnfGFHWXhMMmcwWmk4eE5URXhPRFU1TlRReU5ESTROaTh5TURBd1h6QXlNREF3TURFd01EQXdNMk5pTVdZd01EQXlNREJpTmw5RVJTNXFjR2N8MGViZTRjNTY5OWUxZmRhZWU5MmNmZWVlNTUzOWI2Mjg4YTQ5MjFkMDdkODgwY2EyYTUyODdlNzUyYTRkYWUxMQ","altText":"2000_020000100003cb1f000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 10.35 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000100003cb1f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000100003cb1f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTA3OHxpbWFnZS9qcGVnfGFHWXhMMmcwWmk4eE5URXhPRFU1TlRReU5ESTROaTh5TURBd1h6QXlNREF3TURFd01EQXdNMk5pTVdZd01EQXlNREJpTmw5RVJTNXFjR2N8MGViZTRjNTY5OWUxZmRhZWU5MmNmZWVlNTUzOWI2Mjg4YTQ5MjFkMDdkODgwY2EyYTUyODdlNzUyYTRkYWUxMQ","altText":"2000_020000100003cb1f000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 10.35 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000100003cb1f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000100003cb1f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTA3OHxpbWFnZS9qcGVnfGFHWXhMMmcwWmk4eE5URXhPRFU1TlRReU5ESTROaTh5TURBd1h6QXlNREF3TURFd01EQXdNMk5pTVdZd01EQXlNREJpTmw5RVJTNXFjR2N8MGViZTRjNTY5OWUxZmRhZWU5MmNmZWVlNTUzOWI2Mjg4YTQ5MjFkMDdkODgwY2EyYTUyODdlNzUyYTRkYWUxMQ","altText":"2000_020000100003cb1f000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 10.35 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000100003cb1f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000100003cb1f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjI4fGltYWdlL2pwZWd8YUdGbUwyaGpNQzh4TlRFeE9EVTVOall6Tmpjd01pOHlNREJmTURJd01EQXdNVEF3TURBelkySXhaakF3TURJd01HSTJYMFJGTG1wd1p3fDg1ZGVjNjU1Y2UyODY2MjQ3OWY3ODY4OWJhMWViZDdlOTg3NDI4NmYxZmE3YTRhNGI0MDA2NjJkNTIwM2U2Y2I","altText":"200_020000100003cb1f000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 10.35 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000100003cb1f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000100003cb1f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjI4fGltYWdlL2pwZWd8YUdGbUwyaGpNQzh4TlRFeE9EVTVOall6Tmpjd01pOHlNREJmTURJd01EQXdNVEF3TURBelkySXhaakF3TURJd01HSTJYMFJGTG1wd1p3fDg1ZGVjNjU1Y2UyODY2MjQ3OWY3ODY4OWJhMWViZDdlOTg3NDI4NmYxZmE3YTRhNGI0MDA2NjJkNTIwM2U2Y2I","altText":"200_020000100003cb1f000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 10.35 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000100003cb1f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000100003cb1f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTA3OHxpbWFnZS9qcGVnfGFHWXhMMmcwWmk4eE5URXhPRFU1TlRReU5ESTROaTh5TURBd1h6QXlNREF3TURFd01EQXdNMk5pTVdZd01EQXlNREJpTmw5RVJTNXFjR2N8MGViZTRjNTY5OWUxZmRhZWU5MmNmZWVlNTUzOWI2Mjg4YTQ5MjFkMDdkODgwY2EyYTUyODdlNzUyYTRkYWUxMQ","altText":"2000_020000100003cb1f000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 10.35 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000100003cb1f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000100003cb1f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTA3OHxpbWFnZS9qcGVnfGFEQTNMMmcxTkM4eE5URXhPRFU1TlRVNE9ERXlOaTh4TkRRd1h6QXlNREF3TURFd01EQXdNMk5pTVdZd01EQXlNREJpTmw5RVJTNXFjR2N8MTBlOGY4MGRiZGNlMjgzOGU3NmZmMjcxOWE0NzNkMjVmMThhMmU0ZTQyNzczN2U5ZDE4NTMyZTBlNjA1M2JhZg","altText":"1440_020000100003cb1f000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 10.35 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000100003cb1f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000100003cb1f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTA3OHxpbWFnZS9qcGVnfGFERTJMMmcxWVM4eE5URXhPRFU1TlRjeE9URTVPQzh4TWpnd1h6QXlNREF3TURFd01EQXdNMk5pTVdZd01EQXlNREJpTmw5RVJTNXFjR2N8MzcxOWI1OWFlMWVkYjk5OTQxMjc3M2JhOGExMDdhMTQ1M2RiMTRmOGY1Mzc3ZDcyY2Q2ZGQwZTQyYThkN2NjNA","altText":"1280_020000100003cb1f000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 10.35 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000100003cb1f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000100003cb1f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTA3OHxpbWFnZS9qcGVnfGFHVTVMMmcxWkM4eE5URXhPRFU1TlRnMU1ESTNNQzh4TURJMFh6QXlNREF3TURFd01EQXdNMk5pTVdZd01EQXlNREJpTmw5RVJTNXFjR2N8NGNkNzdjMTMwZWZmYjllYTMyOTMzNTlmOGVkYjZhZGFhOTczZjEyMjMzNGRjZDI4MjllMDQxZmY2NThhNDZmYQ","altText":"1024_020000100003cb1f000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 10.35 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000100003cb1f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000100003cb1f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1OTM2MXxpbWFnZS9qcGVnfGFEWXlMMmhoWmk4eE5URXhPRFU1TmpFeE1qUXhOQzgzTmpoZk1ESXdNREF3TVRBd01EQXpZMkl4WmpBd01ESXdNR0kyWDBSRkxtcHdad3xhMWMyNjBhOTE1M2Y0MTg4NWUyMjJiMTYzNzE5OGEwZTQ0NDlhYTdmMTdhMTRhYjA2ODcyNjM0ZDQ2YjQyYzcw","altText":"768_020000100003cb1f000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 10.35 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000100003cb1f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000100003cb1f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDY2NHxpbWFnZS9qcGVnfGFHVXhMMmhpTmk4eE5URXhPRFU1TmpNM05EVTFPQzgwT0RCZk1ESXdNREF3TVRBd01EQXpZMkl4WmpBd01ESXdNR0kyWDBSRkxtcHdad3xkYTk1ZmJmZjJkODU1NzIyZDNiNmRlZjVmNmRjMDIwOWZhMGYzY2QzYjc4NzAzNGExMDJjOTkwOTNjNzQ5NTc1","altText":"480_020000100003cb1f000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 10.35 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000100003cb1f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000100003cb1f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjI4fGltYWdlL2pwZWd8YUdGbUwyaGpNQzh4TlRFeE9EVTVOall6Tmpjd01pOHlNREJmTURJd01EQXdNVEF3TURBelkySXhaakF3TURJd01HSTJYMFJGTG1wd1p3fDg1ZGVjNjU1Y2UyODY2MjQ3OWY3ODY4OWJhMWViZDdlOTg3NDI4NmYxZmE3YTRhNGI0MDA2NjJkNTIwM2U2Y2I","altText":"200_020000100003cb1f000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 10.35 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000100003cb1f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000100003cb1f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzM1fGltYWdlL2pwZWd8YURGbUwyaGtZeTh4TlRFeE9EVTVOelExTlRrd01pOHhNakJmTURJd01EQXdNVEF3TURBelkySXhaakF3TURJd01HSTJYMFJGTG1wd1p3fGZjMzkzMzMyZjRiOWFkODBhOTMxMjQ4OTA0OWFhOTI5MGNjMmU0MTZjZDY3ZGE0NTg0NDEzZmM1YzdkODY3OTA","altText":"120_020000100003cb1f000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 10.35 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000100003cb1f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxOTAwNTB8aW1hZ2UvanBlZ3xhRGRtTDJnd1ppOHhOVEV4T0RVNU5EY3pOakUxT0F8NjQ5NGZmYzMwNTQ4OTAxMTgxNzY2NzA1NjU5YTdiOWY0ZjlmNTI3MTU0YTdlM2NkOTdjNDllZDBiNTc1YjhiMQ","altText":"","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 10.35 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"020000100003cb1f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-12562731-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjI4NzF8aW1hZ2UvanBlZ3xhRGs0TDJobVpTOHhOVEE0T1RnNU16Z3pORGM0TWk4eU1EQXdYekV5TlRZeU56TXhYMFJGTG1wd1p3fDg1NDE5Zjg0NTg1NWRlZTlkYjFkMDIwNWViNTdhMTk4NjZmOGY4YTIxMTUwMGNkYzdhYmM0YzliZThlN2E2YTQ","altText":"2000_12562731_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_12562731_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-12562731-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjI4NzF8aW1hZ2UvanBlZ3xhRGs0TDJobVpTOHhOVEE0T1RnNU16Z3pORGM0TWk4eU1EQXdYekV5TlRZeU56TXhYMFJGTG1wd1p3fDg1NDE5Zjg0NTg1NWRlZTlkYjFkMDIwNWViNTdhMTk4NjZmOGY4YTIxMTUwMGNkYzdhYmM0YzliZThlN2E2YTQ","altText":"2000_12562731_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_12562731_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-12562731-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjI4NzF8aW1hZ2UvanBlZ3xhRGs0TDJobVpTOHhOVEE0T1RnNU16Z3pORGM0TWk4eU1EQXdYekV5TlRZeU56TXhYMFJGTG1wd1p3fDg1NDE5Zjg0NTg1NWRlZTlkYjFkMDIwNWViNTdhMTk4NjZmOGY4YTIxMTUwMGNkYzdhYmM0YzliZThlN2E2YTQ","altText":"2000_12562731_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_12562731_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-12562731-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzkyMXxpbWFnZS9qcGVnfGFHWTNMMmd6T0M4eE5UQTRPVGc1TlRRd056WTBOaTh5TURCZk1USTFOakkzTXpGZlJFVXVhbkJufGUzZDM5MTU2ZmI5ZDZiNDg1NjE2NWUwYmZmZjAyYjYwNmNmZGEzNTIwZjUzNGJlZTExYzY3MmNlMDEzMTY2N2U","altText":"200_12562731_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_12562731_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-12562731-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzkyMXxpbWFnZS9qcGVnfGFHWTNMMmd6T0M4eE5UQTRPVGc1TlRRd056WTBOaTh5TURCZk1USTFOakkzTXpGZlJFVXVhbkJufGUzZDM5MTU2ZmI5ZDZiNDg1NjE2NWUwYmZmZjAyYjYwNmNmZGEzNTIwZjUzNGJlZTExYzY3MmNlMDEzMTY2N2U","altText":"200_12562731_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_12562731_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-12562731-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjI4NzF8aW1hZ2UvanBlZ3xhRGs0TDJobVpTOHhOVEE0T1RnNU16Z3pORGM0TWk4eU1EQXdYekV5TlRZeU56TXhYMFJGTG1wd1p3fDg1NDE5Zjg0NTg1NWRlZTlkYjFkMDIwNWViNTdhMTk4NjZmOGY4YTIxMTUwMGNkYzdhYmM0YzliZThlN2E2YTQ","altText":"2000_12562731_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_12562731_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-12562731-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDg1OTF8aW1hZ2UvanBlZ3xhREZqTDJoaU1DOHhOVEE0T1RnNU5EQXpNVE01TUM4eE5EUXdYekV5TlRZeU56TXhYMFJGTG1wd1p3fDY5NzU2YTJiYjRkMmViYmM1ZDgwNGJjZDhmODBkYWVkMDhlZmU0NjY5MzFmMGIxMjZkYzk4OThmMTQ1NGI5OTg","altText":"1440_12562731_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_12562731_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-12562731-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NDY5MHxpbWFnZS9qcGVnfGFEbGtMMmhoT0M4eE5UQTRPVGc1TkRJNU16VXpOQzh4TWpnd1h6RXlOVFl5TnpNeFgwUkZMbXB3Wnd8ZjI5YjU2YmVjMTM2MTU5NDA5NThhZjNkZDdkZGM1NDFmOWJkYWYzNTM0NGE1MTU3YTgzNzM3YWEyZGFiNDg1Nw","altText":"1280_12562731_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_12562731_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-12562731-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NDQxM3xpbWFnZS9qcGVnfGFHTm1MMmc1WlM4eE5UQTRPVGc1TkRVMU5UWTNPQzh4TURJMFh6RXlOVFl5TnpNeFgwUkZMbXB3Wnd8MGE1ZmFkMmE4OGJkYTcxN2QxNTVlOWMwYmMxZTM0MGQwMzc0YjRhYjhkZWM0M2I0ODQ2Yzg0ZDUyODhmODk0YQ","altText":"1024_12562731_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_12562731_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-12562731-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTk1OXxpbWFnZS9qcGVnfGFEQXhMMmc1TlM4eE5UQTRPVGc1TkRneE56Z3lNaTgzTmpoZk1USTFOakkzTXpGZlJFVXVhbkJufDY4ZTA0ZDQyMGM3ZWJmNTgwZTc2ZGU3OTNmNjgxZTM5MWY0MmRmYjRhOGY0MDFmYmI3MDI4NTM0NjNiNmU1ZTg","altText":"768_12562731_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_12562731_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-12562731-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjg4MXxpbWFnZS9qcGVnfGFHUTNMMmcwTlM4eE5UQTRPVGc1TlRBM09UazJOaTgwT0RCZk1USTFOakkzTXpGZlJFVXVhbkJufDU2Zjg4YjliMjdjYjJlYWRmNTY0NzhlNzJhZDQ4YWI4MTk5ZjQyY2QwM2U1NWUwYjdhOGE3M2MyOWM3ZWI1ZmM","altText":"480_12562731_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_12562731_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-12562731-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzkyMXxpbWFnZS9qcGVnfGFHWTNMMmd6T0M4eE5UQTRPVGc1TlRRd056WTBOaTh5TURCZk1USTFOakkzTXpGZlJFVXVhbkJufGUzZDM5MTU2ZmI5ZDZiNDg1NjE2NWUwYmZmZjAyYjYwNmNmZGEzNTIwZjUzNGJlZTExYzY3MmNlMDEzMTY2N2U","altText":"200_12562731_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_12562731_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-12562731-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTE2MHxpbWFnZS9qcGVnfGFEZGlMMmd5TXk4eE5UQTRPVGc1TmpBek1ESXpPQzh4TWpCZk1USTFOakkzTXpGZlJFVXVhbkJufDI4ZDA5NTFhYzkwNjUzMTQ2Y2Q4YmNjZWFjZWViMjFmMmM5MzIyNTVlZDllYjU2OTg2MmEyZDVmMmM5ZDQxOGQ","altText":"120_12562731_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_12562731_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMzA3MDkyfGltYWdlL2pwZWd8YUdRd0wyZzVOeTh4TlRBNE9UZzVNamcxTVRjME1nfDRkZWI0Yzc0YTU3YWEyMzhkZDBhODQ5Nzk2MTI1MjJmNWI2OTAxODNjNjRkM2NjOGRjMjNjYjRjM2NlZTAxZmU","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"12562731_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200002a000097e1000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDAwNnxpbWFnZS9qcGVnfGFHSXdMMmczTUM4eE5UQTNOalV6TURFMU9UWTBOaTh5TURBd1h6QXlNREF3TURKaE1EQXdNRGszWlRFd01EQXhNREJpTmw5RlRpNXFjR2N8N2VjYWZkOTI1ZDg0M2RkZmRkNDE1M2ExZTFiNzQ3NWIyMTg0MzI1NGQ1MmFjNWU2NDAwMTRhOTNkM2I2NDVhZg","altText":"2000_0200002a000097e1000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200002a000097e1000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200002a000097e1000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDAwNnxpbWFnZS9qcGVnfGFHSXdMMmczTUM4eE5UQTNOalV6TURFMU9UWTBOaTh5TURBd1h6QXlNREF3TURKaE1EQXdNRGszWlRFd01EQXhNREJpTmw5RlRpNXFjR2N8N2VjYWZkOTI1ZDg0M2RkZmRkNDE1M2ExZTFiNzQ3NWIyMTg0MzI1NGQ1MmFjNWU2NDAwMTRhOTNkM2I2NDVhZg","altText":"2000_0200002a000097e1000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200002a000097e1000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200002a000097e1000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDAwNnxpbWFnZS9qcGVnfGFHSXdMMmczTUM4eE5UQTNOalV6TURFMU9UWTBOaTh5TURBd1h6QXlNREF3TURKaE1EQXdNRGszWlRFd01EQXhNREJpTmw5RlRpNXFjR2N8N2VjYWZkOTI1ZDg0M2RkZmRkNDE1M2ExZTFiNzQ3NWIyMTg0MzI1NGQ1MmFjNWU2NDAwMTRhOTNkM2I2NDVhZg","altText":"2000_0200002a000097e1000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200002a000097e1000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200002a000097e1000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDc1fGltYWdlL2pwZWd8YURRNUwyaGtOeTh4TlRBM05qVXpNVEEzTnpFMU1DOHlNREJmTURJd01EQXdNbUV3TURBd09UZGxNVEF3TURFd01HSTJYMFZPTG1wd1p3fGQ2NmViN2ZjNTYzZjUxMDBiODIyNjZmYzU1OGMyMzVhMzBiZDY1NzhkZTc5NjIxM2ViZWViZDg0OTE5MDA2ZTg","altText":"200_0200002a000097e1000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200002a000097e1000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200002a000097e1000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDc1fGltYWdlL2pwZWd8YURRNUwyaGtOeTh4TlRBM05qVXpNVEEzTnpFMU1DOHlNREJmTURJd01EQXdNbUV3TURBd09UZGxNVEF3TURFd01HSTJYMFZPTG1wd1p3fGQ2NmViN2ZjNTYzZjUxMDBiODIyNjZmYzU1OGMyMzVhMzBiZDY1NzhkZTc5NjIxM2ViZWViZDg0OTE5MDA2ZTg","altText":"200_0200002a000097e1000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200002a000097e1000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200002a000097e1000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDAwNnxpbWFnZS9qcGVnfGFHSXdMMmczTUM4eE5UQTNOalV6TURFMU9UWTBOaTh5TURBd1h6QXlNREF3TURKaE1EQXdNRGszWlRFd01EQXhNREJpTmw5RlRpNXFjR2N8N2VjYWZkOTI1ZDg0M2RkZmRkNDE1M2ExZTFiNzQ3NWIyMTg0MzI1NGQ1MmFjNWU2NDAwMTRhOTNkM2I2NDVhZg","altText":"2000_0200002a000097e1000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200002a000097e1000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200002a000097e1000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDAwNnxpbWFnZS9qcGVnfGFEZ3hMMmczTnk4eE5UQTNOalV6TURNMU5qSTFOQzh4TkRRd1h6QXlNREF3TURKaE1EQXdNRGszWlRFd01EQXhNREJpTmw5RlRpNXFjR2N8NjNhNzU1ODdhMzY1ZGIwZWQ0MTc3NGEzYmEwNjRiYTliNGQzOWExYTBkMzlkNDU5MmMzZGFhMGRjOTVmZDc1MQ","altText":"1440_0200002a000097e1000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200002a000097e1000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200002a000097e1000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDAwNnxpbWFnZS9qcGVnfGFHVTVMMmczWVM4eE5UQTNOalV6TURRMU5EVTFPQzh4TWpnd1h6QXlNREF3TURKaE1EQXdNRGszWlRFd01EQXhNREJpTmw5RlRpNXFjR2N8OWE2MTE2MjJjZmRjMmMwYjg1MmIzN2FlMWZlN2NlZjU0MGY0M2QyOTE4ZjVhMjljZjUyODc1ODgxNmI1MjkxZA","altText":"1280_0200002a000097e1000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200002a000097e1000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200002a000097e1000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDAwNnxpbWFnZS9qcGVnfGFHRTRMMmczWlM4eE5UQTNOalV6TURVNE5UWXpNQzh4TURJMFh6QXlNREF3TURKaE1EQXdNRGszWlRFd01EQXhNREJpTmw5RlRpNXFjR2N8NTY4YzdkYzI3M2NhYTkxMjIwNjlkYjNjNjUwZjJlY2I3ZGY1YTYxOGM0ZDFkMGI4ZjdhZDVkOTA5ZDA2NDU5Nw","altText":"1024_0200002a000097e1000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200002a000097e1000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200002a000097e1000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDAwNnxpbWFnZS9qcGVnfGFEYzRMMmc0TlM4eE5UQTNOalV6TURjNE1qSXpPQzgzTmpoZk1ESXdNREF3TW1Fd01EQXdPVGRsTVRBd01ERXdNR0kyWDBWT0xtcHdad3w0MTE0OGNmZGU3MWExODU1MTU5OWMwM2QyNWY1N2FkMzExZWRiNTk0ZjI4NmFkZjMwNGEwYzc3MWMyNmU4YmEx","altText":"768_0200002a000097e1000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200002a000097e1000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200002a000097e1000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTcwOXxpbWFnZS9qcGVnfGFHVXdMMmc0T0M4eE5UQTNOalV6TURnNE1EVTBNaTgwT0RCZk1ESXdNREF3TW1Fd01EQXdPVGRsTVRBd01ERXdNR0kyWDBWT0xtcHdad3wwOGFjMmFmMDcyMDViMzhhMmYwNzcxNDdmNDk4YWVkNzA1NWEwZTBhMThlNWUyYTZmMDZmYzdiNjg3Mzk3MWEy","altText":"480_0200002a000097e1000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200002a000097e1000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200002a000097e1000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDc1fGltYWdlL2pwZWd8YURRNUwyaGtOeTh4TlRBM05qVXpNVEEzTnpFMU1DOHlNREJmTURJd01EQXdNbUV3TURBd09UZGxNVEF3TURFd01HSTJYMFZPTG1wd1p3fGQ2NmViN2ZjNTYzZjUxMDBiODIyNjZmYzU1OGMyMzVhMzBiZDY1NzhkZTc5NjIxM2ViZWViZDg0OTE5MDA2ZTg","altText":"200_0200002a000097e1000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200002a000097e1000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200002a000097e1000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzODUyfGltYWdlL2pwZWd8YUdFM0wyaGxZaTh4TlRBM05qVXpNVFkyTmprM05DOHhNakJmTURJd01EQXdNbUV3TURBd09UZGxNVEF3TURFd01HSTJYMFZPTG1wd1p3fGY5ZTUwNDBlNjVkMDZkZDMyZjFiNWJjZmE0MzNhYzUwZDFiYTFjYTc2ZDk0N2YxMTNiYzAzNWIwMTFiYTQyYTM","altText":"120_0200002a000097e1000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200002a000097e1000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNjU5NjF8aW1hZ2UvanBlZ3xhRGxqTDJoaE1DOHhOVEEzTmpVeU9UTXdOelkzT0F8YzRhYjY0YzZkZTgzNTI1ZjAxNDRiM2I3YzVjMDhjM2IxYjkwN2YyMDNjYTFmMGQ5MGRkMzhkMzgxMzA1NTI0NQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200002a000097e1000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-6412855-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NzAxMnxpbWFnZS9qcGVnfGFHUTJMMmhoTkM4eE5UQTNOekEzTWpJM016UXpPQzh5TURBd1h6WTBNVEk0TlRWZlJVNHVhbkJufDMzMGIwYWYyZmU0YWFhNTM2NzViYjQ4YzA5MmI0ZmZiNTM0MGQ5NTE4YjJlM2M1ZDU1MzczZTkwYWU1Y2M5NTI","altText":"2000_6412855_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_6412855_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-6412855-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NzAxMnxpbWFnZS9qcGVnfGFHUTJMMmhoTkM4eE5UQTNOekEzTWpJM016UXpPQzh5TURBd1h6WTBNVEk0TlRWZlJVNHVhbkJufDMzMGIwYWYyZmU0YWFhNTM2NzViYjQ4YzA5MmI0ZmZiNTM0MGQ5NTE4YjJlM2M1ZDU1MzczZTkwYWU1Y2M5NTI","altText":"2000_6412855_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_6412855_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-6412855-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NzAxMnxpbWFnZS9qcGVnfGFHUTJMMmhoTkM4eE5UQTNOekEzTWpJM016UXpPQzh5TURBd1h6WTBNVEk0TlRWZlJVNHVhbkJufDMzMGIwYWYyZmU0YWFhNTM2NzViYjQ4YzA5MmI0ZmZiNTM0MGQ5NTE4YjJlM2M1ZDU1MzczZTkwYWU1Y2M5NTI","altText":"2000_6412855_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_6412855_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-6412855-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjA0fGltYWdlL2pwZWd8YUdSbEwyaGtZeTh4TlRBM056QTNNemczT1RBM01DOHlNREJmTmpReE1qZzFOVjlGVGk1cWNHY3w5YTc5YTVjYzlhOThjMzQyZWMzNmU5MGFiNDM1MDMxYWMxY2M5ZjM1YTg1NmU4MmU4ZjZlYzYxOTM0NGViNGVj","altText":"200_6412855_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_6412855_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-6412855-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjA0fGltYWdlL2pwZWd8YUdSbEwyaGtZeTh4TlRBM056QTNNemczT1RBM01DOHlNREJmTmpReE1qZzFOVjlGVGk1cWNHY3w5YTc5YTVjYzlhOThjMzQyZWMzNmU5MGFiNDM1MDMxYWMxY2M5ZjM1YTg1NmU4MmU4ZjZlYzYxOTM0NGViNGVj","altText":"200_6412855_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_6412855_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-6412855-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NzAxMnxpbWFnZS9qcGVnfGFHUTJMMmhoTkM4eE5UQTNOekEzTWpJM016UXpPQzh5TURBd1h6WTBNVEk0TlRWZlJVNHVhbkJufDMzMGIwYWYyZmU0YWFhNTM2NzViYjQ4YzA5MmI0ZmZiNTM0MGQ5NTE4YjJlM2M1ZDU1MzczZTkwYWU1Y2M5NTI","altText":"2000_6412855_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_6412855_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-6412855-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NzAxMnxpbWFnZS9qcGVnfGFHSTFMMmhpTVM4eE5UQTNOekEzTWpZd01URXhPQzh4TkRRd1h6WTBNVEk0TlRWZlJVNHVhbkJufDgxZjZjOWE4MTE4Y2E3Y2YyYjE5NTQxNzE1YTQ0Mzc5ODc0ZmJlYjFlOThlMGQ0MDdhMGM0NmZhOTFlZmI3ZmY","altText":"1440_6412855_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_6412855_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-6412855-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NzAxMnxpbWFnZS9qcGVnfGFETXhMMmhpWXk4eE5UQTNOekEzTWpreU9EYzVPQzh4TWpnd1h6WTBNVEk0TlRWZlJVNHVhbkJufDViNTgzNGU5NmFkNjU0Y2NlYmE2ZmVlN2JhMjhlYmJlZTlmOTBhY2I2NDhhNWE4NTI0NzJjMTJjMTMyMmYzM2Q","altText":"1280_6412855_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_6412855_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-6412855-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NzAxMnxpbWFnZS9qcGVnfGFEVXlMMmhtTlM4eE5UQTNOekEzTXpFeU5UUXdOaTh4TURJMFh6WTBNVEk0TlRWZlJVNHVhbkJufDNkYTZlNGM0ZDUwNTg3MTE5ZDFmMmQzOWNkNjU4MjA1ZmY4MGViOGU1N2FhMmZjZmE4YmU0ZTAyYzc1MTM5ZWU","altText":"1024_6412855_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_6412855_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-6412855-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NzAxMnxpbWFnZS9qcGVnfGFHTXlMMmhsWVM4eE5UQTNOekEzTXpRMU16QTROaTgzTmpoZk5qUXhNamcxTlY5RlRpNXFjR2N8MzAyYTk0YmQ4NDNjYTAyODZlMGEzNGY0N2FhNWI5NDc5MDg2NjFlNGJlMzEwNGYzYTE5NWI3NmEwMWQ0NzIxNA","altText":"768_6412855_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_6412855_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-6412855-EN.jpg?context=bWFzdGVyfGltYWdlc3wzOTU3OXxpbWFnZS9qcGVnfGFHWTBMMmhsTUM4eE5UQTNOekEzTXpjeE5USXpNQzgwT0RCZk5qUXhNamcxTlY5RlRpNXFjR2N8YzZmNGYyMzM5M2NjODY3ZWNlMWZhOTE5Yzk2MGM2ODMyYzNiYjZkOTY1MDAwNzZjM2U2YWM3YTk0MmJhMzQwNw","altText":"480_6412855_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_6412855_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-6412855-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjA0fGltYWdlL2pwZWd8YUdSbEwyaGtZeTh4TlRBM056QTNNemczT1RBM01DOHlNREJmTmpReE1qZzFOVjlGVGk1cWNHY3w5YTc5YTVjYzlhOThjMzQyZWMzNmU5MGFiNDM1MDMxYWMxY2M5ZjM1YTg1NmU4MmU4ZjZlYzYxOTM0NGViNGVj","altText":"200_6412855_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_6412855_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-6412855-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MjYyfGltYWdlL2pwZWd8YURaakwyZzNaQzh4TlRBM056QTNORFUyTnpFNU9DOHhNakJmTmpReE1qZzFOVjlGVGk1cWNHY3xjOGNkN2ZjNWViZmMwNTdjNjZlMDdlNWNjM2I4YjkxN2RiODEyNTU4NmU4NjIzNmNmMzdlNWRkODUzOTlkOTNj","altText":"120_6412855_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_6412855_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODE5MjN8aW1hZ2UvanBlZ3xhRGswTDJnelpTOHhOVEEzTnpBM01UTTRPRGN3TWd8YTY2NTNiYzEzMjE3NGQ2NzdkZTEwZWQxYTE1MWU0OGI1NmEwZGQzMjY3NGExODRkOGE2NzA2NDhlYTI3NDVlMA","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"6412855_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000100003cb1f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTA3OHxpbWFnZS9qcGVnfGFHWXhMMmcwWmk4eE5URXhPRFU1TlRReU5ESTROaTh5TURBd1h6QXlNREF3TURFd01EQXdNMk5pTVdZd01EQXlNREJpTmw5RVJTNXFjR2N8MGViZTRjNTY5OWUxZmRhZWU5MmNmZWVlNTUzOWI2Mjg4YTQ5MjFkMDdkODgwY2EyYTUyODdlNzUyYTRkYWUxMQ","altText":"2000_020000100003cb1f000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 10.35 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000100003cb1f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000100003cb1f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTA3OHxpbWFnZS9qcGVnfGFHWXhMMmcwWmk4eE5URXhPRFU1TlRReU5ESTROaTh5TURBd1h6QXlNREF3TURFd01EQXdNMk5pTVdZd01EQXlNREJpTmw5RVJTNXFjR2N8MGViZTRjNTY5OWUxZmRhZWU5MmNmZWVlNTUzOWI2Mjg4YTQ5MjFkMDdkODgwY2EyYTUyODdlNzUyYTRkYWUxMQ","altText":"2000_020000100003cb1f000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 10.35 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000100003cb1f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000100003cb1f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTA3OHxpbWFnZS9qcGVnfGFHWXhMMmcwWmk4eE5URXhPRFU1TlRReU5ESTROaTh5TURBd1h6QXlNREF3TURFd01EQXdNMk5pTVdZd01EQXlNREJpTmw5RVJTNXFjR2N8MGViZTRjNTY5OWUxZmRhZWU5MmNmZWVlNTUzOWI2Mjg4YTQ5MjFkMDdkODgwY2EyYTUyODdlNzUyYTRkYWUxMQ","altText":"2000_020000100003cb1f000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 10.35 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000100003cb1f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000100003cb1f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjI4fGltYWdlL2pwZWd8YUdGbUwyaGpNQzh4TlRFeE9EVTVOall6Tmpjd01pOHlNREJmTURJd01EQXdNVEF3TURBelkySXhaakF3TURJd01HSTJYMFJGTG1wd1p3fDg1ZGVjNjU1Y2UyODY2MjQ3OWY3ODY4OWJhMWViZDdlOTg3NDI4NmYxZmE3YTRhNGI0MDA2NjJkNTIwM2U2Y2I","altText":"200_020000100003cb1f000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 10.35 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000100003cb1f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000100003cb1f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjI4fGltYWdlL2pwZWd8YUdGbUwyaGpNQzh4TlRFeE9EVTVOall6Tmpjd01pOHlNREJmTURJd01EQXdNVEF3TURBelkySXhaakF3TURJd01HSTJYMFJGTG1wd1p3fDg1ZGVjNjU1Y2UyODY2MjQ3OWY3ODY4OWJhMWViZDdlOTg3NDI4NmYxZmE3YTRhNGI0MDA2NjJkNTIwM2U2Y2I","altText":"200_020000100003cb1f000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 10.35 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000100003cb1f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000100003cb1f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTA3OHxpbWFnZS9qcGVnfGFHWXhMMmcwWmk4eE5URXhPRFU1TlRReU5ESTROaTh5TURBd1h6QXlNREF3TURFd01EQXdNMk5pTVdZd01EQXlNREJpTmw5RVJTNXFjR2N8MGViZTRjNTY5OWUxZmRhZWU5MmNmZWVlNTUzOWI2Mjg4YTQ5MjFkMDdkODgwY2EyYTUyODdlNzUyYTRkYWUxMQ","altText":"2000_020000100003cb1f000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 10.35 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000100003cb1f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000100003cb1f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTA3OHxpbWFnZS9qcGVnfGFEQTNMMmcxTkM4eE5URXhPRFU1TlRVNE9ERXlOaTh4TkRRd1h6QXlNREF3TURFd01EQXdNMk5pTVdZd01EQXlNREJpTmw5RVJTNXFjR2N8MTBlOGY4MGRiZGNlMjgzOGU3NmZmMjcxOWE0NzNkMjVmMThhMmU0ZTQyNzczN2U5ZDE4NTMyZTBlNjA1M2JhZg","altText":"1440_020000100003cb1f000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 10.35 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000100003cb1f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000100003cb1f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTA3OHxpbWFnZS9qcGVnfGFERTJMMmcxWVM4eE5URXhPRFU1TlRjeE9URTVPQzh4TWpnd1h6QXlNREF3TURFd01EQXdNMk5pTVdZd01EQXlNREJpTmw5RVJTNXFjR2N8MzcxOWI1OWFlMWVkYjk5OTQxMjc3M2JhOGExMDdhMTQ1M2RiMTRmOGY1Mzc3ZDcyY2Q2ZGQwZTQyYThkN2NjNA","altText":"1280_020000100003cb1f000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 10.35 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000100003cb1f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000100003cb1f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTA3OHxpbWFnZS9qcGVnfGFHVTVMMmcxWkM4eE5URXhPRFU1TlRnMU1ESTNNQzh4TURJMFh6QXlNREF3TURFd01EQXdNMk5pTVdZd01EQXlNREJpTmw5RVJTNXFjR2N8NGNkNzdjMTMwZWZmYjllYTMyOTMzNTlmOGVkYjZhZGFhOTczZjEyMjMzNGRjZDI4MjllMDQxZmY2NThhNDZmYQ","altText":"1024_020000100003cb1f000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 10.35 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000100003cb1f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000100003cb1f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1OTM2MXxpbWFnZS9qcGVnfGFEWXlMMmhoWmk4eE5URXhPRFU1TmpFeE1qUXhOQzgzTmpoZk1ESXdNREF3TVRBd01EQXpZMkl4WmpBd01ESXdNR0kyWDBSRkxtcHdad3xhMWMyNjBhOTE1M2Y0MTg4NWUyMjJiMTYzNzE5OGEwZTQ0NDlhYTdmMTdhMTRhYjA2ODcyNjM0ZDQ2YjQyYzcw","altText":"768_020000100003cb1f000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 10.35 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000100003cb1f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000100003cb1f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDY2NHxpbWFnZS9qcGVnfGFHVXhMMmhpTmk4eE5URXhPRFU1TmpNM05EVTFPQzgwT0RCZk1ESXdNREF3TVRBd01EQXpZMkl4WmpBd01ESXdNR0kyWDBSRkxtcHdad3xkYTk1ZmJmZjJkODU1NzIyZDNiNmRlZjVmNmRjMDIwOWZhMGYzY2QzYjc4NzAzNGExMDJjOTkwOTNjNzQ5NTc1","altText":"480_020000100003cb1f000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 10.35 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000100003cb1f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000100003cb1f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjI4fGltYWdlL2pwZWd8YUdGbUwyaGpNQzh4TlRFeE9EVTVOall6Tmpjd01pOHlNREJmTURJd01EQXdNVEF3TURBelkySXhaakF3TURJd01HSTJYMFJGTG1wd1p3fDg1ZGVjNjU1Y2UyODY2MjQ3OWY3ODY4OWJhMWViZDdlOTg3NDI4NmYxZmE3YTRhNGI0MDA2NjJkNTIwM2U2Y2I","altText":"200_020000100003cb1f000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 10.35 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000100003cb1f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000100003cb1f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzM1fGltYWdlL2pwZWd8YURGbUwyaGtZeTh4TlRFeE9EVTVOelExTlRrd01pOHhNakJmTURJd01EQXdNVEF3TURBelkySXhaakF3TURJd01HSTJYMFJGTG1wd1p3fGZjMzkzMzMyZjRiOWFkODBhOTMxMjQ4OTA0OWFhOTI5MGNjMmU0MTZjZDY3ZGE0NTg0NDEzZmM1YzdkODY3OTA","altText":"120_020000100003cb1f000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 10.35 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000100003cb1f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxOTAwNTB8aW1hZ2UvanBlZ3xhRGRtTDJnd1ppOHhOVEV4T0RVNU5EY3pOakUxT0F8NjQ5NGZmYzMwNTQ4OTAxMTgxNzY2NzA1NjU5YTdiOWY0ZjlmNTI3MTU0YTdlM2NkOTdjNDllZDBiNTc1YjhiMQ","altText":"","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 10.35 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"020000100003cb1f000200b6_DE.jpg"}],"categories":[{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null},{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"2606-1115/020-000","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-block/p/2606-1115_020-000","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":[],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4066966428629","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":9.0,"numberPackageUnits":9.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"PCB terminal block; lever; 6 mm²; Pin spacing 7.5 mm; 15-pole; Push-in CAGE CLAMP®; gray","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"60536408","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}