[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"2616-1352/020-000","name":"PCB terminal block; lever; 16 mm²; Pin spacing 15 mm; 2-pole; Push-in CAGE CLAMP®; 16,00 mm²; gray","url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-block/p/2616-1352_020-000","description":"<h2>PCB terminal block, 2616 Series, lever</h2><br/><br/>This PCB terminal block (item number 2616-1352/020-000) is designed for simple and secure connections. It offers the flexibility needed for different mounting types. This PCB terminal block has a rated voltage of 1000 V and can handle currents up to 76 A, making it suitable for high-load applications. Conductors can only be connected to this PCB terminal block if their strip length is between 18 mm and 20 mm. Featuring one conductor terminal along with Push-in CAGE CLAMP®, this product outperforms the competition. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, boasting a key feature: It allows direct insertion of both solid and fine-stranded conductors with ferrules without needing tools. No preparation is required; for example, crimping the conductor's ferrule is not necessary. Dimensions: 26.5 x 37.2 x 32 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.75 mm² to 16 mm². It features one level and two clamping points that you can use to connect two potentials / 2 poles. The gray housing is made of polyamide (PA66) for insulation, the contacts are made of electrolytic copper (ECu), and the clamping spring is made of chrome-nickel spring steel (CrNi). Tin is used for coating the contact surfaces. This PCB terminal block is operated with a lever. The PCB terminal block is designed for THT soldering. Insert the conductor into the board at a 0° angle.. The solder pins measure 1.2 x 1.2 mm in cross-section and 4 mm in length and are laid out over the entire terminal strip (in-line). There are six solder pins per potential.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MTU4MzV8aW1hZ2UvanBlZ3xhRFF6TDJoaE15OHhOVEEzTkRBMk9EWXlOelE0Tmd8YzU0MzQ4MGI3ODgzZTFlNzFlYWQ0MzI2ZjcxOGI4ZWU2M2RlZDI5MjUzNmQ2MzgzNzZhY2VmMzdmNGYxNWU3ZQ","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"020000340000459f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-020000340000459f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjMwM3xpbWFnZS9qcGVnfGFHVTBMMmhtWWk4eE5UQTNOREEyT1RFeE9UQXdOaTh5TURBd1h6QXlNREF3TURNME1EQXdNRFExT1dZd01EQXhNREJpTmw5RVJTNXFjR2N8MjNlZWI2ZjExYmE3ZDAxYTc4ZjUwMmU5N2EzMzhhNjI3NTlkMWVkMDc0ZmU1ZTVkZGJmNTRlYzhkYjZlZWIzMg","altText":"2000_020000340000459f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000340000459f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-020000340000459f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjMwM3xpbWFnZS9qcGVnfGFHVTBMMmhtWWk4eE5UQTNOREEyT1RFeE9UQXdOaTh5TURBd1h6QXlNREF3TURNME1EQXdNRFExT1dZd01EQXhNREJpTmw5RVJTNXFjR2N8MjNlZWI2ZjExYmE3ZDAxYTc4ZjUwMmU5N2EzMzhhNjI3NTlkMWVkMDc0ZmU1ZTVkZGJmNTRlYzhkYjZlZWIzMg","altText":"2000_020000340000459f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000340000459f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-020000340000459f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjMwM3xpbWFnZS9qcGVnfGFHVTBMMmhtWWk4eE5UQTNOREEyT1RFeE9UQXdOaTh5TURBd1h6QXlNREF3TURNME1EQXdNRFExT1dZd01EQXhNREJpTmw5RVJTNXFjR2N8MjNlZWI2ZjExYmE3ZDAxYTc4ZjUwMmU5N2EzMzhhNjI3NTlkMWVkMDc0ZmU1ZTVkZGJmNTRlYzhkYjZlZWIzMg","altText":"2000_020000340000459f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000340000459f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-020000340000459f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjMwM3xpbWFnZS9qcGVnfGFHVTBMMmhtWWk4eE5UQTNOREEyT1RFeE9UQXdOaTh5TURBd1h6QXlNREF3TURNME1EQXdNRFExT1dZd01EQXhNREJpTmw5RVJTNXFjR2N8MjNlZWI2ZjExYmE3ZDAxYTc4ZjUwMmU5N2EzMzhhNjI3NTlkMWVkMDc0ZmU1ZTVkZGJmNTRlYzhkYjZlZWIzMg","altText":"2000_020000340000459f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000340000459f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-020000340000459f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjMwM3xpbWFnZS9qcGVnfGFHSTNMMmhtWmk4eE5UQTNOREEyT1RJMU1EQTNPQzh4TkRRd1h6QXlNREF3TURNME1EQXdNRFExT1dZd01EQXhNREJpTmw5RVJTNXFjR2N8MDgyNGMyMzRkMjZlYTk3NGYwYTBjYmM4MmVmZjcxNjNlYjA0ZDkzODVlMmIwMmQ0YzljNjVlZTJkMDc3NzRlOQ","altText":"1440_020000340000459f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_020000340000459f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-020000340000459f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjMwM3xpbWFnZS9qcGVnfGFEUmlMMmhtWkM4eE5UQTNOREEyT1RNeE5UWXhOQzh4TWpnd1h6QXlNREF3TURNME1EQXdNRFExT1dZd01EQXhNREJpTmw5RVJTNXFjR2N8YjAxNjI5YzIwNTVhYTRhY2M2Y2YxYjc0Y2Q4NzQxMDc5YzFiNjczYTBhN2M4NzcwYmI0NDUwMTlmZGExM2I3YQ","altText":"1280_020000340000459f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_020000340000459f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-020000340000459f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Mjg3MHxpbWFnZS9qcGVnfGFEZGhMMmhtTmk4eE5UQTNOREEyT1RVeE1qSXlNaTh4TURJMFh6QXlNREF3TURNME1EQXdNRFExT1dZd01EQXhNREJpTmw5RVJTNXFjR2N8OTBlODdlN2VlOTA4YmJlM2JiMDEwNTBkZDVkYTgzZDcxMGYyNTlkZmU2NDc0ZjIyYzZhNTQ0Mzc4ZDJjNjk3Mw","altText":"1024_020000340000459f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_020000340000459f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-020000340000459f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTUxOHxpbWFnZS9qcGVnfGFEVXpMMmhsWmk4eE5UQTNOREEyT1RjME1UVTVPQzgzTmpoZk1ESXdNREF3TXpRd01EQXdORFU1WmpBd01ERXdNR0kyWDBSRkxtcHdad3w0ODlmNDZhNTYzMDAwYTczMzdhN2IzM2M5NDczZjE5ZTU3OWQzZjg4ZTk4ZDIyZWI5ZTk2NDRjZWJlZjA3ODY5","altText":"768_020000340000459f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_020000340000459f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-020000340000459f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTMxMXxpbWFnZS9qcGVnfGFEazBMMmhsWWk4eE5UQTNOREEyT1RnM01qWTNNQzgwT0RCZk1ESXdNREF3TXpRd01EQXdORFU1WmpBd01ERXdNR0kyWDBSRkxtcHdad3xlODlmMTA1YmYxNzgyZDU2NGZmMjE4M2YwMDQ0NDA0N2EwNmU0NjNiYWU1MDVlMGQwZGNhYmJmODIxZjA3N2Ew","altText":"480_020000340000459f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_020000340000459f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-020000340000459f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ4fGltYWdlL2pwZWd8YURRekwyZ3hNQzh4TlRBM05EQTNNREF6TmpVeE1DOHlNREJmTURJd01EQXdNelF3TURBd05EVTVaakF3TURFd01HSTJYMFJGTG1wd1p3fDc0NmEyODg1YTFhNTA0ZGY0YmVlZDcxZGNhMzZhMTRmZDIwM2U4NzM4ZWFlYjRiOTQ2NjgzOTE4YzJkYWJhZGQ","altText":"200_020000340000459f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000340000459f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-020000340000459f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ4fGltYWdlL2pwZWd8YURRekwyZ3hNQzh4TlRBM05EQTNNREF6TmpVeE1DOHlNREJmTURJd01EQXdNelF3TURBd05EVTVaakF3TURFd01HSTJYMFJGTG1wd1p3fDc0NmEyODg1YTFhNTA0ZGY0YmVlZDcxZGNhMzZhMTRmZDIwM2U4NzM4ZWFlYjRiOTQ2NjgzOTE4YzJkYWJhZGQ","altText":"200_020000340000459f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000340000459f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-020000340000459f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ4fGltYWdlL2pwZWd8YURRekwyZ3hNQzh4TlRBM05EQTNNREF6TmpVeE1DOHlNREJmTURJd01EQXdNelF3TURBd05EVTVaakF3TURFd01HSTJYMFJGTG1wd1p3fDc0NmEyODg1YTFhNTA0ZGY0YmVlZDcxZGNhMzZhMTRmZDIwM2U4NzM4ZWFlYjRiOTQ2NjgzOTE4YzJkYWJhZGQ","altText":"200_020000340000459f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000340000459f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-020000340000459f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTE3fGltYWdlL2pwZWd8YURreEwyZ3haUzh4TlRBM05EQTNNRFE1TlRJMk1pOHhNakJmTURJd01EQXdNelF3TURBd05EVTVaakF3TURFd01HSTJYMFJGTG1wd1p3fDk2YTRlOTczNWQ1NDFjOTYzMDg0NDU0YzQwOTM1NGNmOGI1NTc4MGU0YjIzNGM5YjliOGVkYmQzMDY3MjAwOGI","altText":"120_020000340000459f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_020000340000459f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000340000459f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjMwM3xpbWFnZS9qcGVnfGFHVTBMMmhtWWk4eE5UQTNOREEyT1RFeE9UQXdOaTh5TURBd1h6QXlNREF3TURNME1EQXdNRFExT1dZd01EQXhNREJpTmw5RVJTNXFjR2N8MjNlZWI2ZjExYmE3ZDAxYTc4ZjUwMmU5N2EzMzhhNjI3NTlkMWVkMDc0ZmU1ZTVkZGJmNTRlYzhkYjZlZWIzMg","altText":"2000_020000340000459f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000340000459f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000340000459f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjMwM3xpbWFnZS9qcGVnfGFHVTBMMmhtWWk4eE5UQTNOREEyT1RFeE9UQXdOaTh5TURBd1h6QXlNREF3TURNME1EQXdNRFExT1dZd01EQXhNREJpTmw5RVJTNXFjR2N8MjNlZWI2ZjExYmE3ZDAxYTc4ZjUwMmU5N2EzMzhhNjI3NTlkMWVkMDc0ZmU1ZTVkZGJmNTRlYzhkYjZlZWIzMg","altText":"2000_020000340000459f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000340000459f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000340000459f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjMwM3xpbWFnZS9qcGVnfGFHVTBMMmhtWWk4eE5UQTNOREEyT1RFeE9UQXdOaTh5TURBd1h6QXlNREF3TURNME1EQXdNRFExT1dZd01EQXhNREJpTmw5RVJTNXFjR2N8MjNlZWI2ZjExYmE3ZDAxYTc4ZjUwMmU5N2EzMzhhNjI3NTlkMWVkMDc0ZmU1ZTVkZGJmNTRlYzhkYjZlZWIzMg","altText":"2000_020000340000459f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000340000459f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000340000459f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ4fGltYWdlL2pwZWd8YURRekwyZ3hNQzh4TlRBM05EQTNNREF6TmpVeE1DOHlNREJmTURJd01EQXdNelF3TURBd05EVTVaakF3TURFd01HSTJYMFJGTG1wd1p3fDc0NmEyODg1YTFhNTA0ZGY0YmVlZDcxZGNhMzZhMTRmZDIwM2U4NzM4ZWFlYjRiOTQ2NjgzOTE4YzJkYWJhZGQ","altText":"200_020000340000459f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000340000459f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000340000459f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ4fGltYWdlL2pwZWd8YURRekwyZ3hNQzh4TlRBM05EQTNNREF6TmpVeE1DOHlNREJmTURJd01EQXdNelF3TURBd05EVTVaakF3TURFd01HSTJYMFJGTG1wd1p3fDc0NmEyODg1YTFhNTA0ZGY0YmVlZDcxZGNhMzZhMTRmZDIwM2U4NzM4ZWFlYjRiOTQ2NjgzOTE4YzJkYWJhZGQ","altText":"200_020000340000459f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000340000459f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000340000459f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjMwM3xpbWFnZS9qcGVnfGFHVTBMMmhtWWk4eE5UQTNOREEyT1RFeE9UQXdOaTh5TURBd1h6QXlNREF3TURNME1EQXdNRFExT1dZd01EQXhNREJpTmw5RVJTNXFjR2N8MjNlZWI2ZjExYmE3ZDAxYTc4ZjUwMmU5N2EzMzhhNjI3NTlkMWVkMDc0ZmU1ZTVkZGJmNTRlYzhkYjZlZWIzMg","altText":"2000_020000340000459f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000340000459f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000340000459f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjMwM3xpbWFnZS9qcGVnfGFHSTNMMmhtWmk4eE5UQTNOREEyT1RJMU1EQTNPQzh4TkRRd1h6QXlNREF3TURNME1EQXdNRFExT1dZd01EQXhNREJpTmw5RVJTNXFjR2N8MDgyNGMyMzRkMjZlYTk3NGYwYTBjYmM4MmVmZjcxNjNlYjA0ZDkzODVlMmIwMmQ0YzljNjVlZTJkMDc3NzRlOQ","altText":"1440_020000340000459f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000340000459f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000340000459f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjMwM3xpbWFnZS9qcGVnfGFEUmlMMmhtWkM4eE5UQTNOREEyT1RNeE5UWXhOQzh4TWpnd1h6QXlNREF3TURNME1EQXdNRFExT1dZd01EQXhNREJpTmw5RVJTNXFjR2N8YjAxNjI5YzIwNTVhYTRhY2M2Y2YxYjc0Y2Q4NzQxMDc5YzFiNjczYTBhN2M4NzcwYmI0NDUwMTlmZGExM2I3YQ","altText":"1280_020000340000459f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000340000459f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000340000459f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Mjg3MHxpbWFnZS9qcGVnfGFEZGhMMmhtTmk4eE5UQTNOREEyT1RVeE1qSXlNaTh4TURJMFh6QXlNREF3TURNME1EQXdNRFExT1dZd01EQXhNREJpTmw5RVJTNXFjR2N8OTBlODdlN2VlOTA4YmJlM2JiMDEwNTBkZDVkYTgzZDcxMGYyNTlkZmU2NDc0ZjIyYzZhNTQ0Mzc4ZDJjNjk3Mw","altText":"1024_020000340000459f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000340000459f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000340000459f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTUxOHxpbWFnZS9qcGVnfGFEVXpMMmhsWmk4eE5UQTNOREEyT1RjME1UVTVPQzgzTmpoZk1ESXdNREF3TXpRd01EQXdORFU1WmpBd01ERXdNR0kyWDBSRkxtcHdad3w0ODlmNDZhNTYzMDAwYTczMzdhN2IzM2M5NDczZjE5ZTU3OWQzZjg4ZTk4ZDIyZWI5ZTk2NDRjZWJlZjA3ODY5","altText":"768_020000340000459f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000340000459f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000340000459f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTMxMXxpbWFnZS9qcGVnfGFEazBMMmhsWWk4eE5UQTNOREEyT1RnM01qWTNNQzgwT0RCZk1ESXdNREF3TXpRd01EQXdORFU1WmpBd01ERXdNR0kyWDBSRkxtcHdad3xlODlmMTA1YmYxNzgyZDU2NGZmMjE4M2YwMDQ0NDA0N2EwNmU0NjNiYWU1MDVlMGQwZGNhYmJmODIxZjA3N2Ew","altText":"480_020000340000459f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000340000459f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000340000459f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ4fGltYWdlL2pwZWd8YURRekwyZ3hNQzh4TlRBM05EQTNNREF6TmpVeE1DOHlNREJmTURJd01EQXdNelF3TURBd05EVTVaakF3TURFd01HSTJYMFJGTG1wd1p3fDc0NmEyODg1YTFhNTA0ZGY0YmVlZDcxZGNhMzZhMTRmZDIwM2U4NzM4ZWFlYjRiOTQ2NjgzOTE4YzJkYWJhZGQ","altText":"200_020000340000459f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000340000459f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000340000459f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTE3fGltYWdlL2pwZWd8YURreEwyZ3haUzh4TlRBM05EQTNNRFE1TlRJMk1pOHhNakJmTURJd01EQXdNelF3TURBd05EVTVaakF3TURFd01HSTJYMFJGTG1wd1p3fDk2YTRlOTczNWQ1NDFjOTYzMDg0NDU0YzQwOTM1NGNmOGI1NTc4MGU0YjIzNGM5YjliOGVkYmQzMDY3MjAwOGI","altText":"120_020000340000459f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000340000459f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MTU4MzV8aW1hZ2UvanBlZ3xhRFF6TDJoaE15OHhOVEEzTkRBMk9EWXlOelE0Tmd8YzU0MzQ4MGI3ODgzZTFlNzFlYWQ0MzI2ZjcxOGI4ZWU2M2RlZDI5MjUzNmQ2MzgzNzZhY2VmMzdmNGYxNWU3ZQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000340000459f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200002a00009a18000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDM4MHxpbWFnZS9qcGVnfGFEQTFMMmd6WWk4eE5URXdORGczTmpNNE1ERTVNQzh5TURBd1h6QXlNREF3TURKaE1EQXdNRGxoTVRnd01EQXhNREJpTmw5RlRpNXFjR2N8ZDUzMDgxZmViMTgwYTg2OTY1NjYyZWY2N2UxZDA5NWZjYmEyNjBiZWZiM2VjOGVkOGM4MWMzODkxNjYwZGUzYg","altText":"2000_0200002a00009a18000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200002a00009a18000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200002a00009a18000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDM4MHxpbWFnZS9qcGVnfGFEQTFMMmd6WWk4eE5URXdORGczTmpNNE1ERTVNQzh5TURBd1h6QXlNREF3TURKaE1EQXdNRGxoTVRnd01EQXhNREJpTmw5RlRpNXFjR2N8ZDUzMDgxZmViMTgwYTg2OTY1NjYyZWY2N2UxZDA5NWZjYmEyNjBiZWZiM2VjOGVkOGM4MWMzODkxNjYwZGUzYg","altText":"2000_0200002a00009a18000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200002a00009a18000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200002a00009a18000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDM4MHxpbWFnZS9qcGVnfGFEQTFMMmd6WWk4eE5URXdORGczTmpNNE1ERTVNQzh5TURBd1h6QXlNREF3TURKaE1EQXdNRGxoTVRnd01EQXhNREJpTmw5RlRpNXFjR2N8ZDUzMDgxZmViMTgwYTg2OTY1NjYyZWY2N2UxZDA5NWZjYmEyNjBiZWZiM2VjOGVkOGM4MWMzODkxNjYwZGUzYg","altText":"2000_0200002a00009a18000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200002a00009a18000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200002a00009a18000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDY3fGltYWdlL2pwZWd8YUdSbEwyZ3paaTh4TlRFd05EZzNOemc0TnpVeE9DOHlNREJmTURJd01EQXdNbUV3TURBd09XRXhPREF3TURFd01HSTJYMFZPTG1wd1p3fGI3NWZkNGNiNWEzYjE0ZmRjNmVjN2E4NTMzM2NmZWFkZDVkMjcxYzE2YzM3ZDJhYmRkMjFmMjNjMzhiNDc0Nzk","altText":"200_0200002a00009a18000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200002a00009a18000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200002a00009a18000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDY3fGltYWdlL2pwZWd8YUdSbEwyZ3paaTh4TlRFd05EZzNOemc0TnpVeE9DOHlNREJmTURJd01EQXdNbUV3TURBd09XRXhPREF3TURFd01HSTJYMFZPTG1wd1p3fGI3NWZkNGNiNWEzYjE0ZmRjNmVjN2E4NTMzM2NmZWFkZDVkMjcxYzE2YzM3ZDJhYmRkMjFmMjNjMzhiNDc0Nzk","altText":"200_0200002a00009a18000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200002a00009a18000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200002a00009a18000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDM4MHxpbWFnZS9qcGVnfGFEQTFMMmd6WWk4eE5URXdORGczTmpNNE1ERTVNQzh5TURBd1h6QXlNREF3TURKaE1EQXdNRGxoTVRnd01EQXhNREJpTmw5RlRpNXFjR2N8ZDUzMDgxZmViMTgwYTg2OTY1NjYyZWY2N2UxZDA5NWZjYmEyNjBiZWZiM2VjOGVkOGM4MWMzODkxNjYwZGUzYg","altText":"2000_0200002a00009a18000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200002a00009a18000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200002a00009a18000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDM4MHxpbWFnZS9qcGVnfGFETTNMMmd6TVM4eE5URXdORGczTmpZME1qTXpOQzh4TkRRd1h6QXlNREF3TURKaE1EQXdNRGxoTVRnd01EQXhNREJpTmw5RlRpNXFjR2N8M2EwYTFjZGEzNGE2Nzc0ZWU5ZjVmYjEwMjMwZDg1MDdlZTViYTJmMmRhZWQxYmFhZjc2YjVmMDY4YmQ1MTAzYQ","altText":"1440_0200002a00009a18000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200002a00009a18000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200002a00009a18000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDM4MHxpbWFnZS9qcGVnfGFEWTRMMmd5Tnk4eE5URXdORGczTmprd05EUTNPQzh4TWpnd1h6QXlNREF3TURKaE1EQXdNRGxoTVRnd01EQXhNREJpTmw5RlRpNXFjR2N8MDc4Njc1ZmNjNjA4ZGExOTY0NWY4ZjQzMTZlY2UzZjRkOTdmYWE4MWE0ZDZhNTdhYTFhNTdmMjQ5Y2JmODE1MA","altText":"1280_0200002a00009a18000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200002a00009a18000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200002a00009a18000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDM4MHxpbWFnZS9qcGVnfGFHTXhMMmd5Tnk4eE5URXdORGczTnpFMk5qWXlNaTh4TURJMFh6QXlNREF3TURKaE1EQXdNRGxoTVRnd01EQXhNREJpTmw5RlRpNXFjR2N8NzExNTNlOWM2YzllNjA4MWM5MmM2ODhlMTRhNzY1ZDI4YzBkNWE1YTM3OTUwYTEwYThkNjczNmU0OTZlMTMwYg","altText":"1024_0200002a00009a18000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200002a00009a18000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200002a00009a18000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDM4MHxpbWFnZS9qcGVnfGFEaG1MMmd6TVM4eE5URXdORGczTnpReU9EYzJOaTgzTmpoZk1ESXdNREF3TW1Fd01EQXdPV0V4T0RBd01ERXdNR0kyWDBWT0xtcHdad3w2ZjNlZDUyZjAxOTBiYzlkMmY2MWM5NThmYmQzMDM5NzU3ODZjYmJhNGZkOTM5OGZmMzQ3NzNiYzViNDYzMTIx","altText":"768_0200002a00009a18000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200002a00009a18000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200002a00009a18000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjM2NnxpbWFnZS9qcGVnfGFESXdMMmd6T1M4eE5URXdORGczTnpZNU1Ea3hNQzgwT0RCZk1ESXdNREF3TW1Fd01EQXdPV0V4T0RBd01ERXdNR0kyWDBWT0xtcHdad3w0MWRiMzhmNmNlNzM5MjgwYzhmZWIyMWQyNDgzMzg2ZTcwNDE3YmJhZmI1N2U4MDczMzg3MDY2YmRhNjllYjdh","altText":"480_0200002a00009a18000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200002a00009a18000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200002a00009a18000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDY3fGltYWdlL2pwZWd8YUdSbEwyZ3paaTh4TlRFd05EZzNOemc0TnpVeE9DOHlNREJmTURJd01EQXdNbUV3TURBd09XRXhPREF3TURFd01HSTJYMFZPTG1wd1p3fGI3NWZkNGNiNWEzYjE0ZmRjNmVjN2E4NTMzM2NmZWFkZDVkMjcxYzE2YzM3ZDJhYmRkMjFmMjNjMzhiNDc0Nzk","altText":"200_0200002a00009a18000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200002a00009a18000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200002a00009a18000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzODg1fGltYWdlL2pwZWd8YUdJM0wyaGhNaTh4TlRFd05EZzNPRFkzTXprMU1DOHhNakJmTURJd01EQXdNbUV3TURBd09XRXhPREF3TURFd01HSTJYMFZPTG1wd1p3fGZkNGRiYjUxN2FiMTM0MjA4YWI5MjY3YjU2MjZmOWEzMTc2ZTgzN2IyYmM5NmRjOWI0YmYzMWRmYTVkMmE3MGQ","altText":"120_0200002a00009a18000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200002a00009a18000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNjk4Nzd8aW1hZ2UvanBlZ3xhR1ptTDJnNU1DOHhOVEV3TkRnM05Ua3lNVFF6T0F8YmNjYTVmZjFkNzg5ZmQxNTY5OTJjNWVlZTY5ODQwNzUxOGNkYjZmNzExMDkyMTdhZjBhZWM0YzVhNmIwYmUxMQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200002a00009a18000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-6639319-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NDA0M3xpbWFnZS9qcGVnfGFHSTNMMmczWXk4eE5UQTRNVFExTnpnM056QXlNaTh5TURBd1h6WTJNemt6TVRsZlJVNHVhbkJufDgzODM4MWUwYTBjMTVmZWUyZGEzMWI2NDc1ODk3Mzc2N2NkMTJmNTQ4ZTdmMTRlMzM5MzZiODEzNTE1NTM3YzM","altText":"2000_6639319_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_6639319_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-6639319-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NDA0M3xpbWFnZS9qcGVnfGFHSTNMMmczWXk4eE5UQTRNVFExTnpnM056QXlNaTh5TURBd1h6WTJNemt6TVRsZlJVNHVhbkJufDgzODM4MWUwYTBjMTVmZWUyZGEzMWI2NDc1ODk3Mzc2N2NkMTJmNTQ4ZTdmMTRlMzM5MzZiODEzNTE1NTM3YzM","altText":"2000_6639319_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_6639319_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-6639319-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NDA0M3xpbWFnZS9qcGVnfGFHSTNMMmczWXk4eE5UQTRNVFExTnpnM056QXlNaTh5TURBd1h6WTJNemt6TVRsZlJVNHVhbkJufDgzODM4MWUwYTBjMTVmZWUyZGEzMWI2NDc1ODk3Mzc2N2NkMTJmNTQ4ZTdmMTRlMzM5MzZiODEzNTE1NTM3YzM","altText":"2000_6639319_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_6639319_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-6639319-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDU5fGltYWdlL2pwZWd8YURBekwyZ3pZaTh4TlRBNE1UUTFPVEF5TXprd01pOHlNREJmTmpZek9UTXhPVjlGVGk1cWNHY3xmNDBkNmY1YzZmMTQxNzdjZTRmNjExMzMzNWZjMmZiMTZhOGQ2MmIwNzMwYmFkZDZlNjA5ZmQ0MGFmYTg5MGRm","altText":"200_6639319_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_6639319_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-6639319-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDU5fGltYWdlL2pwZWd8YURBekwyZ3pZaTh4TlRBNE1UUTFPVEF5TXprd01pOHlNREJmTmpZek9UTXhPVjlGVGk1cWNHY3xmNDBkNmY1YzZmMTQxNzdjZTRmNjExMzMzNWZjMmZiMTZhOGQ2MmIwNzMwYmFkZDZlNjA5ZmQ0MGFmYTg5MGRm","altText":"200_6639319_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_6639319_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-6639319-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NDA0M3xpbWFnZS9qcGVnfGFHSTNMMmczWXk4eE5UQTRNVFExTnpnM056QXlNaTh5TURBd1h6WTJNemt6TVRsZlJVNHVhbkJufDgzODM4MWUwYTBjMTVmZWUyZGEzMWI2NDc1ODk3Mzc2N2NkMTJmNTQ4ZTdmMTRlMzM5MzZiODEzNTE1NTM3YzM","altText":"2000_6639319_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_6639319_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-6639319-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NDA0M3xpbWFnZS9qcGVnfGFEazBMMmd5WWk4eE5UQTRNVFExT0RFd05qTTVPQzh4TkRRd1h6WTJNemt6TVRsZlJVNHVhbkJufGYxNGYyN2Y4N2VkODVjNTAyODE4ZWE2MjY0Y2ZiNmU5NGUzN2I4NzE0MGE3MmJkOWNkZjhjMTI0YmMyYjhjMTY","altText":"1440_6639319_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_6639319_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-6639319-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NDA0M3xpbWFnZS9qcGVnfGFHUTFMMmd5Tnk4eE5UQTRNVFExT0RJek56UTNNQzh4TWpnd1h6WTJNemt6TVRsZlJVNHVhbkJufDBiYzAwZTRlNjM1NjMyOTY1OGU4MGM1ZjY1YWY0NWZhZjk1NWU1YjNhNTIzMzRkMmM3NTgwNzNjNmYxMzkzMTQ","altText":"1280_6639319_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_6639319_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-6639319-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NDA0M3xpbWFnZS9qcGVnfGFEQTBMMmd5TVM4eE5UQTRNVFExT0RRek5EQTNPQzh4TURJMFh6WTJNemt6TVRsZlJVNHVhbkJufGM2YTdmMjhlNDZiODc2NWIzY2FlYjg3MjUxZTJjNDZhYWI4OGY1Mzg2NTUxOTYwNWJhYmJiYzUwZjQ0YzdmOGQ","altText":"1024_6639319_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_6639319_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-6639319-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NDA0M3xpbWFnZS9qcGVnfGFETTBMMmd4WVM4eE5UQTRNVFExT0RZek1EWTROaTgzTmpoZk5qWXpPVE14T1Y5RlRpNXFjR2N8MmIwMjYyYjhiZTJiZjEwMWM0MDg3NjhmMWQ0ZDkxMDdkYWNiZjRlNWI5MjYxNTJkMmRlN2RjYWM4ODMxNGE3Mg","altText":"768_6639319_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_6639319_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-6639319-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzIzMHxpbWFnZS9qcGVnfGFEYzNMMmd4TXk4eE5UQTRNVFExT0RneU56STVOQzgwT0RCZk5qWXpPVE14T1Y5RlRpNXFjR2N8N2JhZWRjYTE3ZTk5YjY1YWQxMjAxZWVkMjYyNDc5MmE0MTE3ODAwODI3ZjU3NDQ2Y2E4Yzk4MjY2ZWNkZGY2Mw","altText":"480_6639319_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_6639319_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-6639319-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDU5fGltYWdlL2pwZWd8YURBekwyZ3pZaTh4TlRBNE1UUTFPVEF5TXprd01pOHlNREJmTmpZek9UTXhPVjlGVGk1cWNHY3xmNDBkNmY1YzZmMTQxNzdjZTRmNjExMzMzNWZjMmZiMTZhOGQ2MmIwNzMwYmFkZDZlNjA5ZmQ0MGFmYTg5MGRm","altText":"200_6639319_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_6639319_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-6639319-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MDc4fGltYWdlL2pwZWd8YUdVNEwyZzBPQzh4TlRBNE1UUTFPVFEwT1RnNE5pOHhNakJmTmpZek9UTXhPVjlGVGk1cWNHY3w2ZjJmNWUyODQ5NTk1NTYyOGExNzdjNmRkNDM5NTY1MzMzZTI3Mzg2YmY0NjA5YTAxZmY4NzU3N2E5MmIxOTIz","altText":"120_6639319_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_6639319_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzUxNzh8aW1hZ2UvanBlZ3xhREUxTDJnNU1TOHhOVEE0TVRRMU56STROekU1T0F8NzYwMzgxNWMyODBlNDlkMWIyMjQ4MjAzNDA5NWYxYTAyZDEwMDQxNDM2OTM1MzA5MzEyZWFhMTM0ODdkYWNjNQ","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"6639319_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-12290504-DE.jpg?context=bWFzdGVyfGltYWdlc3w2OTY5OHxpbWFnZS9qcGVnfGFEVXdMMmc1WlM4eE5UQTVORGczTnpVNE5UUXpPQzh5TURBd1h6RXlNamt3TlRBMFgwUkZMbXB3Wnd8NGI5OTZiNTZmZTU0MmIzZTM2MWU5NTJiMzI1ZWU2ZDU0NDczMzY1MjBjN2VmOTMyNWExNzQxNTQ3NjllZmJiMg","altText":"2000_12290504_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 17.8 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_12290504_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-12290504-DE.jpg?context=bWFzdGVyfGltYWdlc3w2OTY5OHxpbWFnZS9qcGVnfGFEVXdMMmc1WlM4eE5UQTVORGczTnpVNE5UUXpPQzh5TURBd1h6RXlNamt3TlRBMFgwUkZMbXB3Wnd8NGI5OTZiNTZmZTU0MmIzZTM2MWU5NTJiMzI1ZWU2ZDU0NDczMzY1MjBjN2VmOTMyNWExNzQxNTQ3NjllZmJiMg","altText":"2000_12290504_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 17.8 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_12290504_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-12290504-DE.jpg?context=bWFzdGVyfGltYWdlc3w2OTY5OHxpbWFnZS9qcGVnfGFEVXdMMmc1WlM4eE5UQTVORGczTnpVNE5UUXpPQzh5TURBd1h6RXlNamt3TlRBMFgwUkZMbXB3Wnd8NGI5OTZiNTZmZTU0MmIzZTM2MWU5NTJiMzI1ZWU2ZDU0NDczMzY1MjBjN2VmOTMyNWExNzQxNTQ3NjllZmJiMg","altText":"2000_12290504_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 17.8 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_12290504_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-12290504-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzYwfGltYWdlL2pwZWd8YUdNeEwyaG1aQzh4TlRBNU5EZzNPREkzTXpVMk5pOHlNREJmTVRJeU9UQTFNRFJmUkVVdWFuQm58YjkwZjllZWMyMjdhNWM1NzMzYWU2YTg0ZTc1YjdjMDU0MDM2MDZlMTVjYzQ3NTdjZDAyNDliMTFhMGFjODdmZA","altText":"200_12290504_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 17.8 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_12290504_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-12290504-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzYwfGltYWdlL2pwZWd8YUdNeEwyaG1aQzh4TlRBNU5EZzNPREkzTXpVMk5pOHlNREJmTVRJeU9UQTFNRFJmUkVVdWFuQm58YjkwZjllZWMyMjdhNWM1NzMzYWU2YTg0ZTc1YjdjMDU0MDM2MDZlMTVjYzQ3NTdjZDAyNDliMTFhMGFjODdmZA","altText":"200_12290504_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 17.8 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_12290504_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-12290504-DE.jpg?context=bWFzdGVyfGltYWdlc3w2OTY5OHxpbWFnZS9qcGVnfGFEVXdMMmc1WlM4eE5UQTVORGczTnpVNE5UUXpPQzh5TURBd1h6RXlNamt3TlRBMFgwUkZMbXB3Wnd8NGI5OTZiNTZmZTU0MmIzZTM2MWU5NTJiMzI1ZWU2ZDU0NDczMzY1MjBjN2VmOTMyNWExNzQxNTQ3NjllZmJiMg","altText":"2000_12290504_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 17.8 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_12290504_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-12290504-DE.jpg?context=bWFzdGVyfGltYWdlc3w2OTY5OHxpbWFnZS9qcGVnfGFEVm1MMmhoTkM4eE5UQTVORGczTnpjeE5qVXhNQzh4TkRRd1h6RXlNamt3TlRBMFgwUkZMbXB3Wnd8YTJjOWRiY2ViMjk0NDU1OGQ4ZjhmYmY3NGU5MTEwMjUxMDc5ZWNiMzI2ZmJmMTlmN2NlMTdhYzJiNjczY2ZlOQ","altText":"1440_12290504_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 17.8 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_12290504_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-12290504-DE.jpg?context=bWFzdGVyfGltYWdlc3w2OTY5OHxpbWFnZS9qcGVnfGFESXhMMmhoTlM4eE5UQTVORGczTnpjNE1qQTBOaTh4TWpnd1h6RXlNamt3TlRBMFgwUkZMbXB3Wnd8ZWMwODZkZDNmYjNiNzU3OTZiZDY3MDc5ZWZiZmU0MzY1YjUwZWExNTViYmM2MzcyOTRhNWJiZTIyNjUzZDQzYQ","altText":"1280_12290504_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 17.8 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_12290504_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-12290504-DE.jpg?context=bWFzdGVyfGltYWdlc3w2OTY5OHxpbWFnZS9qcGVnfGFERmxMMmhoT0M4eE5UQTVORGczTnpnME56VTRNaTh4TURJMFh6RXlNamt3TlRBMFgwUkZMbXB3Wnd8YzcyNTAzNjhjNzhmYzE5NjZiMDBkZTFjZmY1ZDUzNDQzZGMxMjM0ZjQyODEwZmIyZDU3MDZhZmEzNjVmZTdkNA","altText":"1024_12290504_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 17.8 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_12290504_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-12290504-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDYyNHxpbWFnZS9qcGVnfGFEbGhMMmhtTmk4eE5UQTVORGczT0RBME5ERTVNQzgzTmpoZk1USXlPVEExTURSZlJFVXVhbkJufDUyMmZhNzJhZjczYTI1YmRiNDkxYTM0ZGQxNjRjZjQ1YmVlNjA5ODQ4M2RmYjFiNDY1Yjg5YmYyNGQ0NTA4ZjY","altText":"768_12290504_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 17.8 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_12290504_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-12290504-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTA3NHxpbWFnZS9qcGVnfGFEQXhMMmhtWkM4eE5UQTVORGczT0RJd09EQXpNQzgwT0RCZk1USXlPVEExTURSZlJFVXVhbkJufDg4YmRmNjZlOTcwYmFjNTcwMGZiYjMzYjdkYzhiZjg1YTZkOGE3MTM3YTY0MzZmZDY3NDkzOGE4MDcyODEwZWE","altText":"480_12290504_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 17.8 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_12290504_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-12290504-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzYwfGltYWdlL2pwZWd8YUdNeEwyaG1aQzh4TlRBNU5EZzNPREkzTXpVMk5pOHlNREJmTVRJeU9UQTFNRFJmUkVVdWFuQm58YjkwZjllZWMyMjdhNWM1NzMzYWU2YTg0ZTc1YjdjMDU0MDM2MDZlMTVjYzQ3NTdjZDAyNDliMTFhMGFjODdmZA","altText":"200_12290504_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 17.8 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_12290504_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-12290504-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzk1fGltYWdlL2pwZWd8YUdZeEwyaG1NQzh4TlRBNU5EZzNPRGM1TnpnMU5DOHhNakJmTVRJeU9UQTFNRFJmUkVVdWFuQm58NmJmZDc2ZDNlZjI3ZTUyMjc1ZTFmYWJmMjdhYTQ5ZjFhYzg5NTEwM2I5M2Q4OGYxMWRjOWI0ZWE3ODhlMzRlMA","altText":"120_12290504_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 17.8 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_12290504_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMDkwNzd8aW1hZ2UvanBlZ3xhR1F5TDJnNU5pOHhOVEE1TkRnM056TXlNekk1TkF8NWEyZTAwMzM0OWIxNWFlNmZlOTY1ZTVlYmMxZjU3NmM4M2NiN2QwOGE0YTM1NjM5ZjkwYjM2NjlmNDFlNWRhNA","altText":"","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 17.8 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"12290504_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000340000459f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjMwM3xpbWFnZS9qcGVnfGFHVTBMMmhtWWk4eE5UQTNOREEyT1RFeE9UQXdOaTh5TURBd1h6QXlNREF3TURNME1EQXdNRFExT1dZd01EQXhNREJpTmw5RVJTNXFjR2N8MjNlZWI2ZjExYmE3ZDAxYTc4ZjUwMmU5N2EzMzhhNjI3NTlkMWVkMDc0ZmU1ZTVkZGJmNTRlYzhkYjZlZWIzMg","altText":"2000_020000340000459f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000340000459f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000340000459f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjMwM3xpbWFnZS9qcGVnfGFHVTBMMmhtWWk4eE5UQTNOREEyT1RFeE9UQXdOaTh5TURBd1h6QXlNREF3TURNME1EQXdNRFExT1dZd01EQXhNREJpTmw5RVJTNXFjR2N8MjNlZWI2ZjExYmE3ZDAxYTc4ZjUwMmU5N2EzMzhhNjI3NTlkMWVkMDc0ZmU1ZTVkZGJmNTRlYzhkYjZlZWIzMg","altText":"2000_020000340000459f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000340000459f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000340000459f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjMwM3xpbWFnZS9qcGVnfGFHVTBMMmhtWWk4eE5UQTNOREEyT1RFeE9UQXdOaTh5TURBd1h6QXlNREF3TURNME1EQXdNRFExT1dZd01EQXhNREJpTmw5RVJTNXFjR2N8MjNlZWI2ZjExYmE3ZDAxYTc4ZjUwMmU5N2EzMzhhNjI3NTlkMWVkMDc0ZmU1ZTVkZGJmNTRlYzhkYjZlZWIzMg","altText":"2000_020000340000459f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000340000459f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000340000459f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ4fGltYWdlL2pwZWd8YURRekwyZ3hNQzh4TlRBM05EQTNNREF6TmpVeE1DOHlNREJmTURJd01EQXdNelF3TURBd05EVTVaakF3TURFd01HSTJYMFJGTG1wd1p3fDc0NmEyODg1YTFhNTA0ZGY0YmVlZDcxZGNhMzZhMTRmZDIwM2U4NzM4ZWFlYjRiOTQ2NjgzOTE4YzJkYWJhZGQ","altText":"200_020000340000459f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000340000459f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000340000459f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ4fGltYWdlL2pwZWd8YURRekwyZ3hNQzh4TlRBM05EQTNNREF6TmpVeE1DOHlNREJmTURJd01EQXdNelF3TURBd05EVTVaakF3TURFd01HSTJYMFJGTG1wd1p3fDc0NmEyODg1YTFhNTA0ZGY0YmVlZDcxZGNhMzZhMTRmZDIwM2U4NzM4ZWFlYjRiOTQ2NjgzOTE4YzJkYWJhZGQ","altText":"200_020000340000459f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000340000459f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000340000459f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjMwM3xpbWFnZS9qcGVnfGFHVTBMMmhtWWk4eE5UQTNOREEyT1RFeE9UQXdOaTh5TURBd1h6QXlNREF3TURNME1EQXdNRFExT1dZd01EQXhNREJpTmw5RVJTNXFjR2N8MjNlZWI2ZjExYmE3ZDAxYTc4ZjUwMmU5N2EzMzhhNjI3NTlkMWVkMDc0ZmU1ZTVkZGJmNTRlYzhkYjZlZWIzMg","altText":"2000_020000340000459f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000340000459f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000340000459f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjMwM3xpbWFnZS9qcGVnfGFHSTNMMmhtWmk4eE5UQTNOREEyT1RJMU1EQTNPQzh4TkRRd1h6QXlNREF3TURNME1EQXdNRFExT1dZd01EQXhNREJpTmw5RVJTNXFjR2N8MDgyNGMyMzRkMjZlYTk3NGYwYTBjYmM4MmVmZjcxNjNlYjA0ZDkzODVlMmIwMmQ0YzljNjVlZTJkMDc3NzRlOQ","altText":"1440_020000340000459f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000340000459f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000340000459f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjMwM3xpbWFnZS9qcGVnfGFEUmlMMmhtWkM4eE5UQTNOREEyT1RNeE5UWXhOQzh4TWpnd1h6QXlNREF3TURNME1EQXdNRFExT1dZd01EQXhNREJpTmw5RVJTNXFjR2N8YjAxNjI5YzIwNTVhYTRhY2M2Y2YxYjc0Y2Q4NzQxMDc5YzFiNjczYTBhN2M4NzcwYmI0NDUwMTlmZGExM2I3YQ","altText":"1280_020000340000459f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000340000459f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000340000459f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Mjg3MHxpbWFnZS9qcGVnfGFEZGhMMmhtTmk4eE5UQTNOREEyT1RVeE1qSXlNaTh4TURJMFh6QXlNREF3TURNME1EQXdNRFExT1dZd01EQXhNREJpTmw5RVJTNXFjR2N8OTBlODdlN2VlOTA4YmJlM2JiMDEwNTBkZDVkYTgzZDcxMGYyNTlkZmU2NDc0ZjIyYzZhNTQ0Mzc4ZDJjNjk3Mw","altText":"1024_020000340000459f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000340000459f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000340000459f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTUxOHxpbWFnZS9qcGVnfGFEVXpMMmhsWmk4eE5UQTNOREEyT1RjME1UVTVPQzgzTmpoZk1ESXdNREF3TXpRd01EQXdORFU1WmpBd01ERXdNR0kyWDBSRkxtcHdad3w0ODlmNDZhNTYzMDAwYTczMzdhN2IzM2M5NDczZjE5ZTU3OWQzZjg4ZTk4ZDIyZWI5ZTk2NDRjZWJlZjA3ODY5","altText":"768_020000340000459f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000340000459f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000340000459f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTMxMXxpbWFnZS9qcGVnfGFEazBMMmhsWWk4eE5UQTNOREEyT1RnM01qWTNNQzgwT0RCZk1ESXdNREF3TXpRd01EQXdORFU1WmpBd01ERXdNR0kyWDBSRkxtcHdad3xlODlmMTA1YmYxNzgyZDU2NGZmMjE4M2YwMDQ0NDA0N2EwNmU0NjNiYWU1MDVlMGQwZGNhYmJmODIxZjA3N2Ew","altText":"480_020000340000459f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000340000459f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000340000459f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ4fGltYWdlL2pwZWd8YURRekwyZ3hNQzh4TlRBM05EQTNNREF6TmpVeE1DOHlNREJmTURJd01EQXdNelF3TURBd05EVTVaakF3TURFd01HSTJYMFJGTG1wd1p3fDc0NmEyODg1YTFhNTA0ZGY0YmVlZDcxZGNhMzZhMTRmZDIwM2U4NzM4ZWFlYjRiOTQ2NjgzOTE4YzJkYWJhZGQ","altText":"200_020000340000459f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000340000459f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000340000459f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTE3fGltYWdlL2pwZWd8YURreEwyZ3haUzh4TlRBM05EQTNNRFE1TlRJMk1pOHhNakJmTURJd01EQXdNelF3TURBd05EVTVaakF3TURFd01HSTJYMFJGTG1wd1p3fDk2YTRlOTczNWQ1NDFjOTYzMDg0NDU0YzQwOTM1NGNmOGI1NTc4MGU0YjIzNGM5YjliOGVkYmQzMDY3MjAwOGI","altText":"120_020000340000459f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000340000459f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MTU4MzV8aW1hZ2UvanBlZ3xhRFF6TDJoaE15OHhOVEEzTkRBMk9EWXlOelE0Tmd8YzU0MzQ4MGI3ODgzZTFlNzFlYWQ0MzI2ZjcxOGI4ZWU2M2RlZDI5MjUzNmQ2MzgzNzZhY2VmMzdmNGYxNWU3ZQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000340000459f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200002a00009a18000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDM4MHxpbWFnZS9qcGVnfGFEQTFMMmd6WWk4eE5URXdORGczTmpNNE1ERTVNQzh5TURBd1h6QXlNREF3TURKaE1EQXdNRGxoTVRnd01EQXhNREJpTmw5RlRpNXFjR2N8ZDUzMDgxZmViMTgwYTg2OTY1NjYyZWY2N2UxZDA5NWZjYmEyNjBiZWZiM2VjOGVkOGM4MWMzODkxNjYwZGUzYg","altText":"2000_0200002a00009a18000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200002a00009a18000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200002a00009a18000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDM4MHxpbWFnZS9qcGVnfGFEQTFMMmd6WWk4eE5URXdORGczTmpNNE1ERTVNQzh5TURBd1h6QXlNREF3TURKaE1EQXdNRGxoTVRnd01EQXhNREJpTmw5RlRpNXFjR2N8ZDUzMDgxZmViMTgwYTg2OTY1NjYyZWY2N2UxZDA5NWZjYmEyNjBiZWZiM2VjOGVkOGM4MWMzODkxNjYwZGUzYg","altText":"2000_0200002a00009a18000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200002a00009a18000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200002a00009a18000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDM4MHxpbWFnZS9qcGVnfGFEQTFMMmd6WWk4eE5URXdORGczTmpNNE1ERTVNQzh5TURBd1h6QXlNREF3TURKaE1EQXdNRGxoTVRnd01EQXhNREJpTmw5RlRpNXFjR2N8ZDUzMDgxZmViMTgwYTg2OTY1NjYyZWY2N2UxZDA5NWZjYmEyNjBiZWZiM2VjOGVkOGM4MWMzODkxNjYwZGUzYg","altText":"2000_0200002a00009a18000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200002a00009a18000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200002a00009a18000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDY3fGltYWdlL2pwZWd8YUdSbEwyZ3paaTh4TlRFd05EZzNOemc0TnpVeE9DOHlNREJmTURJd01EQXdNbUV3TURBd09XRXhPREF3TURFd01HSTJYMFZPTG1wd1p3fGI3NWZkNGNiNWEzYjE0ZmRjNmVjN2E4NTMzM2NmZWFkZDVkMjcxYzE2YzM3ZDJhYmRkMjFmMjNjMzhiNDc0Nzk","altText":"200_0200002a00009a18000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200002a00009a18000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200002a00009a18000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDY3fGltYWdlL2pwZWd8YUdSbEwyZ3paaTh4TlRFd05EZzNOemc0TnpVeE9DOHlNREJmTURJd01EQXdNbUV3TURBd09XRXhPREF3TURFd01HSTJYMFZPTG1wd1p3fGI3NWZkNGNiNWEzYjE0ZmRjNmVjN2E4NTMzM2NmZWFkZDVkMjcxYzE2YzM3ZDJhYmRkMjFmMjNjMzhiNDc0Nzk","altText":"200_0200002a00009a18000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200002a00009a18000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200002a00009a18000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDM4MHxpbWFnZS9qcGVnfGFEQTFMMmd6WWk4eE5URXdORGczTmpNNE1ERTVNQzh5TURBd1h6QXlNREF3TURKaE1EQXdNRGxoTVRnd01EQXhNREJpTmw5RlRpNXFjR2N8ZDUzMDgxZmViMTgwYTg2OTY1NjYyZWY2N2UxZDA5NWZjYmEyNjBiZWZiM2VjOGVkOGM4MWMzODkxNjYwZGUzYg","altText":"2000_0200002a00009a18000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200002a00009a18000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200002a00009a18000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDM4MHxpbWFnZS9qcGVnfGFETTNMMmd6TVM4eE5URXdORGczTmpZME1qTXpOQzh4TkRRd1h6QXlNREF3TURKaE1EQXdNRGxoTVRnd01EQXhNREJpTmw5RlRpNXFjR2N8M2EwYTFjZGEzNGE2Nzc0ZWU5ZjVmYjEwMjMwZDg1MDdlZTViYTJmMmRhZWQxYmFhZjc2YjVmMDY4YmQ1MTAzYQ","altText":"1440_0200002a00009a18000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200002a00009a18000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200002a00009a18000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDM4MHxpbWFnZS9qcGVnfGFEWTRMMmd5Tnk4eE5URXdORGczTmprd05EUTNPQzh4TWpnd1h6QXlNREF3TURKaE1EQXdNRGxoTVRnd01EQXhNREJpTmw5RlRpNXFjR2N8MDc4Njc1ZmNjNjA4ZGExOTY0NWY4ZjQzMTZlY2UzZjRkOTdmYWE4MWE0ZDZhNTdhYTFhNTdmMjQ5Y2JmODE1MA","altText":"1280_0200002a00009a18000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200002a00009a18000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200002a00009a18000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDM4MHxpbWFnZS9qcGVnfGFHTXhMMmd5Tnk4eE5URXdORGczTnpFMk5qWXlNaTh4TURJMFh6QXlNREF3TURKaE1EQXdNRGxoTVRnd01EQXhNREJpTmw5RlRpNXFjR2N8NzExNTNlOWM2YzllNjA4MWM5MmM2ODhlMTRhNzY1ZDI4YzBkNWE1YTM3OTUwYTEwYThkNjczNmU0OTZlMTMwYg","altText":"1024_0200002a00009a18000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200002a00009a18000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200002a00009a18000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDM4MHxpbWFnZS9qcGVnfGFEaG1MMmd6TVM4eE5URXdORGczTnpReU9EYzJOaTgzTmpoZk1ESXdNREF3TW1Fd01EQXdPV0V4T0RBd01ERXdNR0kyWDBWT0xtcHdad3w2ZjNlZDUyZjAxOTBiYzlkMmY2MWM5NThmYmQzMDM5NzU3ODZjYmJhNGZkOTM5OGZmMzQ3NzNiYzViNDYzMTIx","altText":"768_0200002a00009a18000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200002a00009a18000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200002a00009a18000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjM2NnxpbWFnZS9qcGVnfGFESXdMMmd6T1M4eE5URXdORGczTnpZNU1Ea3hNQzgwT0RCZk1ESXdNREF3TW1Fd01EQXdPV0V4T0RBd01ERXdNR0kyWDBWT0xtcHdad3w0MWRiMzhmNmNlNzM5MjgwYzhmZWIyMWQyNDgzMzg2ZTcwNDE3YmJhZmI1N2U4MDczMzg3MDY2YmRhNjllYjdh","altText":"480_0200002a00009a18000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200002a00009a18000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200002a00009a18000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDY3fGltYWdlL2pwZWd8YUdSbEwyZ3paaTh4TlRFd05EZzNOemc0TnpVeE9DOHlNREJmTURJd01EQXdNbUV3TURBd09XRXhPREF3TURFd01HSTJYMFZPTG1wd1p3fGI3NWZkNGNiNWEzYjE0ZmRjNmVjN2E4NTMzM2NmZWFkZDVkMjcxYzE2YzM3ZDJhYmRkMjFmMjNjMzhiNDc0Nzk","altText":"200_0200002a00009a18000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200002a00009a18000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200002a00009a18000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzODg1fGltYWdlL2pwZWd8YUdJM0wyaGhNaTh4TlRFd05EZzNPRFkzTXprMU1DOHhNakJmTURJd01EQXdNbUV3TURBd09XRXhPREF3TURFd01HSTJYMFZPTG1wd1p3fGZkNGRiYjUxN2FiMTM0MjA4YWI5MjY3YjU2MjZmOWEzMTc2ZTgzN2IyYmM5NmRjOWI0YmYzMWRmYTVkMmE3MGQ","altText":"120_0200002a00009a18000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200002a00009a18000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNjk4Nzd8aW1hZ2UvanBlZ3xhR1ptTDJnNU1DOHhOVEV3TkRnM05Ua3lNVFF6T0F8YmNjYTVmZjFkNzg5ZmQxNTY5OTJjNWVlZTY5ODQwNzUxOGNkYjZmNzExMDkyMTdhZjBhZWM0YzVhNmIwYmUxMQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200002a00009a18000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-6639319-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NDA0M3xpbWFnZS9qcGVnfGFHSTNMMmczWXk4eE5UQTRNVFExTnpnM056QXlNaTh5TURBd1h6WTJNemt6TVRsZlJVNHVhbkJufDgzODM4MWUwYTBjMTVmZWUyZGEzMWI2NDc1ODk3Mzc2N2NkMTJmNTQ4ZTdmMTRlMzM5MzZiODEzNTE1NTM3YzM","altText":"2000_6639319_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_6639319_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-6639319-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NDA0M3xpbWFnZS9qcGVnfGFHSTNMMmczWXk4eE5UQTRNVFExTnpnM056QXlNaTh5TURBd1h6WTJNemt6TVRsZlJVNHVhbkJufDgzODM4MWUwYTBjMTVmZWUyZGEzMWI2NDc1ODk3Mzc2N2NkMTJmNTQ4ZTdmMTRlMzM5MzZiODEzNTE1NTM3YzM","altText":"2000_6639319_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_6639319_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-6639319-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NDA0M3xpbWFnZS9qcGVnfGFHSTNMMmczWXk4eE5UQTRNVFExTnpnM056QXlNaTh5TURBd1h6WTJNemt6TVRsZlJVNHVhbkJufDgzODM4MWUwYTBjMTVmZWUyZGEzMWI2NDc1ODk3Mzc2N2NkMTJmNTQ4ZTdmMTRlMzM5MzZiODEzNTE1NTM3YzM","altText":"2000_6639319_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_6639319_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-6639319-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDU5fGltYWdlL2pwZWd8YURBekwyZ3pZaTh4TlRBNE1UUTFPVEF5TXprd01pOHlNREJmTmpZek9UTXhPVjlGVGk1cWNHY3xmNDBkNmY1YzZmMTQxNzdjZTRmNjExMzMzNWZjMmZiMTZhOGQ2MmIwNzMwYmFkZDZlNjA5ZmQ0MGFmYTg5MGRm","altText":"200_6639319_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_6639319_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-6639319-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDU5fGltYWdlL2pwZWd8YURBekwyZ3pZaTh4TlRBNE1UUTFPVEF5TXprd01pOHlNREJmTmpZek9UTXhPVjlGVGk1cWNHY3xmNDBkNmY1YzZmMTQxNzdjZTRmNjExMzMzNWZjMmZiMTZhOGQ2MmIwNzMwYmFkZDZlNjA5ZmQ0MGFmYTg5MGRm","altText":"200_6639319_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_6639319_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-6639319-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NDA0M3xpbWFnZS9qcGVnfGFHSTNMMmczWXk4eE5UQTRNVFExTnpnM056QXlNaTh5TURBd1h6WTJNemt6TVRsZlJVNHVhbkJufDgzODM4MWUwYTBjMTVmZWUyZGEzMWI2NDc1ODk3Mzc2N2NkMTJmNTQ4ZTdmMTRlMzM5MzZiODEzNTE1NTM3YzM","altText":"2000_6639319_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_6639319_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-6639319-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NDA0M3xpbWFnZS9qcGVnfGFEazBMMmd5WWk4eE5UQTRNVFExT0RFd05qTTVPQzh4TkRRd1h6WTJNemt6TVRsZlJVNHVhbkJufGYxNGYyN2Y4N2VkODVjNTAyODE4ZWE2MjY0Y2ZiNmU5NGUzN2I4NzE0MGE3MmJkOWNkZjhjMTI0YmMyYjhjMTY","altText":"1440_6639319_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_6639319_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-6639319-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NDA0M3xpbWFnZS9qcGVnfGFHUTFMMmd5Tnk4eE5UQTRNVFExT0RJek56UTNNQzh4TWpnd1h6WTJNemt6TVRsZlJVNHVhbkJufDBiYzAwZTRlNjM1NjMyOTY1OGU4MGM1ZjY1YWY0NWZhZjk1NWU1YjNhNTIzMzRkMmM3NTgwNzNjNmYxMzkzMTQ","altText":"1280_6639319_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_6639319_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-6639319-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NDA0M3xpbWFnZS9qcGVnfGFEQTBMMmd5TVM4eE5UQTRNVFExT0RRek5EQTNPQzh4TURJMFh6WTJNemt6TVRsZlJVNHVhbkJufGM2YTdmMjhlNDZiODc2NWIzY2FlYjg3MjUxZTJjNDZhYWI4OGY1Mzg2NTUxOTYwNWJhYmJiYzUwZjQ0YzdmOGQ","altText":"1024_6639319_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_6639319_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-6639319-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NDA0M3xpbWFnZS9qcGVnfGFETTBMMmd4WVM4eE5UQTRNVFExT0RZek1EWTROaTgzTmpoZk5qWXpPVE14T1Y5RlRpNXFjR2N8MmIwMjYyYjhiZTJiZjEwMWM0MDg3NjhmMWQ0ZDkxMDdkYWNiZjRlNWI5MjYxNTJkMmRlN2RjYWM4ODMxNGE3Mg","altText":"768_6639319_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_6639319_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-6639319-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzIzMHxpbWFnZS9qcGVnfGFEYzNMMmd4TXk4eE5UQTRNVFExT0RneU56STVOQzgwT0RCZk5qWXpPVE14T1Y5RlRpNXFjR2N8N2JhZWRjYTE3ZTk5YjY1YWQxMjAxZWVkMjYyNDc5MmE0MTE3ODAwODI3ZjU3NDQ2Y2E4Yzk4MjY2ZWNkZGY2Mw","altText":"480_6639319_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_6639319_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-6639319-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDU5fGltYWdlL2pwZWd8YURBekwyZ3pZaTh4TlRBNE1UUTFPVEF5TXprd01pOHlNREJmTmpZek9UTXhPVjlGVGk1cWNHY3xmNDBkNmY1YzZmMTQxNzdjZTRmNjExMzMzNWZjMmZiMTZhOGQ2MmIwNzMwYmFkZDZlNjA5ZmQ0MGFmYTg5MGRm","altText":"200_6639319_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_6639319_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-6639319-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MDc4fGltYWdlL2pwZWd8YUdVNEwyZzBPQzh4TlRBNE1UUTFPVFEwT1RnNE5pOHhNakJmTmpZek9UTXhPVjlGVGk1cWNHY3w2ZjJmNWUyODQ5NTk1NTYyOGExNzdjNmRkNDM5NTY1MzMzZTI3Mzg2YmY0NjA5YTAxZmY4NzU3N2E5MmIxOTIz","altText":"120_6639319_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_6639319_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzUxNzh8aW1hZ2UvanBlZ3xhREUxTDJnNU1TOHhOVEE0TVRRMU56STROekU1T0F8NzYwMzgxNWMyODBlNDlkMWIyMjQ4MjAzNDA5NWYxYTAyZDEwMDQxNDM2OTM1MzA5MzEyZWFhMTM0ODdkYWNjNQ","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"6639319_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-12290504-DE.jpg?context=bWFzdGVyfGltYWdlc3w2OTY5OHxpbWFnZS9qcGVnfGFEVXdMMmc1WlM4eE5UQTVORGczTnpVNE5UUXpPQzh5TURBd1h6RXlNamt3TlRBMFgwUkZMbXB3Wnd8NGI5OTZiNTZmZTU0MmIzZTM2MWU5NTJiMzI1ZWU2ZDU0NDczMzY1MjBjN2VmOTMyNWExNzQxNTQ3NjllZmJiMg","altText":"2000_12290504_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 17.8 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_12290504_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-12290504-DE.jpg?context=bWFzdGVyfGltYWdlc3w2OTY5OHxpbWFnZS9qcGVnfGFEVXdMMmc1WlM4eE5UQTVORGczTnpVNE5UUXpPQzh5TURBd1h6RXlNamt3TlRBMFgwUkZMbXB3Wnd8NGI5OTZiNTZmZTU0MmIzZTM2MWU5NTJiMzI1ZWU2ZDU0NDczMzY1MjBjN2VmOTMyNWExNzQxNTQ3NjllZmJiMg","altText":"2000_12290504_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 17.8 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_12290504_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-12290504-DE.jpg?context=bWFzdGVyfGltYWdlc3w2OTY5OHxpbWFnZS9qcGVnfGFEVXdMMmc1WlM4eE5UQTVORGczTnpVNE5UUXpPQzh5TURBd1h6RXlNamt3TlRBMFgwUkZMbXB3Wnd8NGI5OTZiNTZmZTU0MmIzZTM2MWU5NTJiMzI1ZWU2ZDU0NDczMzY1MjBjN2VmOTMyNWExNzQxNTQ3NjllZmJiMg","altText":"2000_12290504_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 17.8 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_12290504_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-12290504-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzYwfGltYWdlL2pwZWd8YUdNeEwyaG1aQzh4TlRBNU5EZzNPREkzTXpVMk5pOHlNREJmTVRJeU9UQTFNRFJmUkVVdWFuQm58YjkwZjllZWMyMjdhNWM1NzMzYWU2YTg0ZTc1YjdjMDU0MDM2MDZlMTVjYzQ3NTdjZDAyNDliMTFhMGFjODdmZA","altText":"200_12290504_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 17.8 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_12290504_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-12290504-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzYwfGltYWdlL2pwZWd8YUdNeEwyaG1aQzh4TlRBNU5EZzNPREkzTXpVMk5pOHlNREJmTVRJeU9UQTFNRFJmUkVVdWFuQm58YjkwZjllZWMyMjdhNWM1NzMzYWU2YTg0ZTc1YjdjMDU0MDM2MDZlMTVjYzQ3NTdjZDAyNDliMTFhMGFjODdmZA","altText":"200_12290504_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 17.8 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_12290504_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-12290504-DE.jpg?context=bWFzdGVyfGltYWdlc3w2OTY5OHxpbWFnZS9qcGVnfGFEVXdMMmc1WlM4eE5UQTVORGczTnpVNE5UUXpPQzh5TURBd1h6RXlNamt3TlRBMFgwUkZMbXB3Wnd8NGI5OTZiNTZmZTU0MmIzZTM2MWU5NTJiMzI1ZWU2ZDU0NDczMzY1MjBjN2VmOTMyNWExNzQxNTQ3NjllZmJiMg","altText":"2000_12290504_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 17.8 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_12290504_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-12290504-DE.jpg?context=bWFzdGVyfGltYWdlc3w2OTY5OHxpbWFnZS9qcGVnfGFEVm1MMmhoTkM4eE5UQTVORGczTnpjeE5qVXhNQzh4TkRRd1h6RXlNamt3TlRBMFgwUkZMbXB3Wnd8YTJjOWRiY2ViMjk0NDU1OGQ4ZjhmYmY3NGU5MTEwMjUxMDc5ZWNiMzI2ZmJmMTlmN2NlMTdhYzJiNjczY2ZlOQ","altText":"1440_12290504_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 17.8 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_12290504_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-12290504-DE.jpg?context=bWFzdGVyfGltYWdlc3w2OTY5OHxpbWFnZS9qcGVnfGFESXhMMmhoTlM4eE5UQTVORGczTnpjNE1qQTBOaTh4TWpnd1h6RXlNamt3TlRBMFgwUkZMbXB3Wnd8ZWMwODZkZDNmYjNiNzU3OTZiZDY3MDc5ZWZiZmU0MzY1YjUwZWExNTViYmM2MzcyOTRhNWJiZTIyNjUzZDQzYQ","altText":"1280_12290504_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 17.8 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_12290504_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-12290504-DE.jpg?context=bWFzdGVyfGltYWdlc3w2OTY5OHxpbWFnZS9qcGVnfGFERmxMMmhoT0M4eE5UQTVORGczTnpnME56VTRNaTh4TURJMFh6RXlNamt3TlRBMFgwUkZMbXB3Wnd8YzcyNTAzNjhjNzhmYzE5NjZiMDBkZTFjZmY1ZDUzNDQzZGMxMjM0ZjQyODEwZmIyZDU3MDZhZmEzNjVmZTdkNA","altText":"1024_12290504_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 17.8 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_12290504_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-12290504-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDYyNHxpbWFnZS9qcGVnfGFEbGhMMmhtTmk4eE5UQTVORGczT0RBME5ERTVNQzgzTmpoZk1USXlPVEExTURSZlJFVXVhbkJufDUyMmZhNzJhZjczYTI1YmRiNDkxYTM0ZGQxNjRjZjQ1YmVlNjA5ODQ4M2RmYjFiNDY1Yjg5YmYyNGQ0NTA4ZjY","altText":"768_12290504_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 17.8 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_12290504_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-12290504-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTA3NHxpbWFnZS9qcGVnfGFEQXhMMmhtWkM4eE5UQTVORGczT0RJd09EQXpNQzgwT0RCZk1USXlPVEExTURSZlJFVXVhbkJufDg4YmRmNjZlOTcwYmFjNTcwMGZiYjMzYjdkYzhiZjg1YTZkOGE3MTM3YTY0MzZmZDY3NDkzOGE4MDcyODEwZWE","altText":"480_12290504_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 17.8 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_12290504_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-12290504-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzYwfGltYWdlL2pwZWd8YUdNeEwyaG1aQzh4TlRBNU5EZzNPREkzTXpVMk5pOHlNREJmTVRJeU9UQTFNRFJmUkVVdWFuQm58YjkwZjllZWMyMjdhNWM1NzMzYWU2YTg0ZTc1YjdjMDU0MDM2MDZlMTVjYzQ3NTdjZDAyNDliMTFhMGFjODdmZA","altText":"200_12290504_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 17.8 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_12290504_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-12290504-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzk1fGltYWdlL2pwZWd8YUdZeEwyaG1NQzh4TlRBNU5EZzNPRGM1TnpnMU5DOHhNakJmTVRJeU9UQTFNRFJmUkVVdWFuQm58NmJmZDc2ZDNlZjI3ZTUyMjc1ZTFmYWJmMjdhYTQ5ZjFhYzg5NTEwM2I5M2Q4OGYxMWRjOWI0ZWE3ODhlMzRlMA","altText":"120_12290504_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 17.8 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_12290504_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMDkwNzd8aW1hZ2UvanBlZ3xhR1F5TDJnNU5pOHhOVEE1TkRnM056TXlNekk1TkF8NWEyZTAwMzM0OWIxNWFlNmZlOTY1ZTVlYmMxZjU3NmM4M2NiN2QwOGE0YTM1NjM5ZjkwYjM2NjlmNDFlNWRhNA","altText":"","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 17.8 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"12290504_DE.jpg"}],"categories":[{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null},{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"2616-1352/020-000","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-block/p/2616-1352_020-000","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":[],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4066966484991","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":42.0,"numberPackageUnits":42.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"PCB terminal block; lever; 16 mm²; Pin spacing 15 mm; 2-pole; Push-in CAGE CLAMP®; 16,00 mm²; gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"60547006","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}