[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"2626-1352/000-023","name":"PCB terminal block; 6 mm²; Pin spacing 12.5 mm; 2-pole; Push-in CAGE CLAMP®; 6,00 mm²; green","url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-block/p/2626-1352_000-023","description":"<h2>PCB terminal block, 2626 Series, solder pin dimensions 1.5 x 1 mm</h2><br/><br/>Our PCB terminal block (item number 2626-1352/000-023) is the ideal way to connect conductors quickly and securely. It is a universal connector that can be used almost anywhere, e.g., as a pluggable PCB connector, panel feedthrough header, connector for rail-mount terminal blocks, or a floating connector for different mounting methods. This PCB terminal block has a rated voltage of 1000 V and can handle currents up to 48 A, making it suitable for high-load applications. Conductors can only be connected to this PCB terminal block if their strip length is between 13 mm and 15 mm. This product features one conductor terminal and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® technology provides a universal connection solution for all conductor types. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. The item's dimensions are 21.8 x 23.6 x 24.2 mm (width x height x depth). Depending on the conductor type, this PCB terminal block is ideal for conductor cross sections ranging from 0.2 mm² to 10 mm². It features one level and two clamping points for connecting two potentials / 2 poles. The clamping spring is made of chrome-nickel spring steel (CrNi), the green housing is made of polyamide (PA66) for insulation, and the contacts are made of electrolytic copper (ECu). Tin is used for coating the contact surfaces. An operating tool is used to operate this PCB terminal block. The PCB terminal block is designed for THT soldering. These PCB terminal blocks are mounted using feed-through mounts.. Insert the conductor at an angle of 0°.. The solder pins measure 1.5 x 1 mm in cross-section and 4 mm in length and are laid out over the entire terminal strip (in-line). There are two solder pins per potential.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1MDIzOTN8aW1hZ2UvanBlZ3xhREJqTDJnd01DOHhOVEE0TVRBek9USXdNREk0Tmd8MzVhYzJhMzk5NTNhYjU4YzJhZDJhN2E5MWIzNWMxN2ExZTM3MWY4OTEyYzgxNDNjMmY0ZGViY2JiZWZkYjNhMw","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2019705_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-2019705-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTM2OHxpbWFnZS9qcGVnfGFEazNMMmd4TVM4eE5UQTRNVEF6T1RjMU56TTBNaTh5TURBd1h6SXdNVGszTURWZlJFVXVhbkJufGU3ZDYxMzA1ZTIzMzc5Mjk5NTVlOGUzZTRmYWZlMDNmZjkwMTZlNzg4ODc4ZWVkMTlhMDY2YWQ0YTNiZjI1YjU","altText":"2000_2019705_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_2019705_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-2019705-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTM2OHxpbWFnZS9qcGVnfGFEazNMMmd4TVM4eE5UQTRNVEF6T1RjMU56TTBNaTh5TURBd1h6SXdNVGszTURWZlJFVXVhbkJufGU3ZDYxMzA1ZTIzMzc5Mjk5NTVlOGUzZTRmYWZlMDNmZjkwMTZlNzg4ODc4ZWVkMTlhMDY2YWQ0YTNiZjI1YjU","altText":"2000_2019705_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_2019705_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-2019705-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTM2OHxpbWFnZS9qcGVnfGFEazNMMmd4TVM4eE5UQTRNVEF6T1RjMU56TTBNaTh5TURBd1h6SXdNVGszTURWZlJFVXVhbkJufGU3ZDYxMzA1ZTIzMzc5Mjk5NTVlOGUzZTRmYWZlMDNmZjkwMTZlNzg4ODc4ZWVkMTlhMDY2YWQ0YTNiZjI1YjU","altText":"2000_2019705_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_2019705_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-2019705-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTM2OHxpbWFnZS9qcGVnfGFEazNMMmd4TVM4eE5UQTRNVEF6T1RjMU56TTBNaTh5TURBd1h6SXdNVGszTURWZlJFVXVhbkJufGU3ZDYxMzA1ZTIzMzc5Mjk5NTVlOGUzZTRmYWZlMDNmZjkwMTZlNzg4ODc4ZWVkMTlhMDY2YWQ0YTNiZjI1YjU","altText":"2000_2019705_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_2019705_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-2019705-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTM2OHxpbWFnZS9qcGVnfGFESTRMMmhsWmk4eE5UQTRNVEEwTURBeE9UUTROaTh4TkRRd1h6SXdNVGszTURWZlJFVXVhbkJufDE1NWIyODYyNjk4Yjk5ZGQ5YzAwYzQxNjZkYjEwZjg5ZWVkNTg4Nzg1NjZhZTliOTNjM2Q4NmUyZjcyZTI1ZGM","altText":"1440_2019705_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_2019705_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-2019705-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTM2OHxpbWFnZS9qcGVnfGFEQXhMMmhsT0M4eE5UQTRNVEEwTURJME9EZzJNaTh4TWpnd1h6SXdNVGszTURWZlJFVXVhbkJufDkzZTNmYjlmMTIwN2E5ODU3ZTBlZmZmYWI3Y2E4YWI4MmI5NjNkNmUzZjdjMzVjN2ZiMTI2YTA3OTRhOWEyMWQ","altText":"1280_2019705_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_2019705_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-2019705-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDI3MHxpbWFnZS9qcGVnfGFERm1MMmhrWlM4eE5UQTRNVEEwTURVeE1UQXdOaTh4TURJMFh6SXdNVGszTURWZlJFVXVhbkJufDJiMGQ5OTMyMDQ2ZjkwZmMxMmZmZTYxNmM5ZWIzODI1M2Y1ZTAwMzhjMzE2Njc4ODM5MTE0ZTdmMTBjNmZlY2U","altText":"1024_2019705_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_2019705_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-2019705-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTM1N3xpbWFnZS9qcGVnfGFHRXhMMmhrTmk4eE5UQTRNVEEwTURjM016RTFNQzgzTmpoZk1qQXhPVGN3TlY5RVJTNXFjR2N8YmM5MjFmYTkyOWYzOTkyODcwNDdhOGZmNTczNmJlZjc2MGJiZmFmYmY0Zjg2ZGRlZjZmODRkNGQyOGY1MmMwYQ","altText":"768_2019705_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_2019705_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-2019705-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM5OXxpbWFnZS9qcGVnfGFESTNMMmc0TlM4eE5UQTRNVEEwTVRBek5USTVOQzgwT0RCZk1qQXhPVGN3TlY5RVJTNXFjR2N8NDUwZDA2MjMwYjRiNzkyNDllZjBjODQzOWJmNWM5MjVjOWQ0NjdjZjNlY2VkZDM0NGI1MWQ3YTc3YTg0YjdjNw","altText":"480_2019705_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_2019705_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-2019705-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDIwfGltYWdlL2pwZWd8YURVM0wyZzNaUzh4TlRBNE1UQTBNVEl6TVRrd01pOHlNREJmTWpBeE9UY3dOVjlFUlM1cWNHY3w4NWQ4YTk3M2UzNjk2MzgwMmU3Mjc1N2U0NDk2ODA5ZWVkNjcwN2VlMGE4OTU0MjRmNTZiZWNjYzcwNWViZTQy","altText":"200_2019705_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_2019705_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-2019705-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDIwfGltYWdlL2pwZWd8YURVM0wyZzNaUzh4TlRBNE1UQTBNVEl6TVRrd01pOHlNREJmTWpBeE9UY3dOVjlFUlM1cWNHY3w4NWQ4YTk3M2UzNjk2MzgwMmU3Mjc1N2U0NDk2ODA5ZWVkNjcwN2VlMGE4OTU0MjRmNTZiZWNjYzcwNWViZTQy","altText":"200_2019705_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_2019705_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-2019705-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDIwfGltYWdlL2pwZWd8YURVM0wyZzNaUzh4TlRBNE1UQTBNVEl6TVRrd01pOHlNREJmTWpBeE9UY3dOVjlFUlM1cWNHY3w4NWQ4YTk3M2UzNjk2MzgwMmU3Mjc1N2U0NDk2ODA5ZWVkNjcwN2VlMGE4OTU0MjRmNTZiZWNjYzcwNWViZTQy","altText":"200_2019705_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_2019705_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-2019705-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjI0fGltYWdlL2pwZWd8YURreEwyZzJOaTh4TlRBNE1UQTBNVGt5TURBek1DOHhNakJmTWpBeE9UY3dOVjlFUlM1cWNHY3xlNGE3M2Q3NjYzN2Q2MTQzYTg2NzM2NTUyOGE5NmM5MzNjMzc4ZTBiNTU5YjM1ZGQ2NDA0MzZjNjNiNjQ1ZjQ0","altText":"120_2019705_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_2019705_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-2019705-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTM2OHxpbWFnZS9qcGVnfGFEazNMMmd4TVM4eE5UQTRNVEF6T1RjMU56TTBNaTh5TURBd1h6SXdNVGszTURWZlJFVXVhbkJufGU3ZDYxMzA1ZTIzMzc5Mjk5NTVlOGUzZTRmYWZlMDNmZjkwMTZlNzg4ODc4ZWVkMTlhMDY2YWQ0YTNiZjI1YjU","altText":"2000_2019705_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_2019705_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-2019705-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTM2OHxpbWFnZS9qcGVnfGFEazNMMmd4TVM4eE5UQTRNVEF6T1RjMU56TTBNaTh5TURBd1h6SXdNVGszTURWZlJFVXVhbkJufGU3ZDYxMzA1ZTIzMzc5Mjk5NTVlOGUzZTRmYWZlMDNmZjkwMTZlNzg4ODc4ZWVkMTlhMDY2YWQ0YTNiZjI1YjU","altText":"2000_2019705_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_2019705_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-2019705-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTM2OHxpbWFnZS9qcGVnfGFEazNMMmd4TVM4eE5UQTRNVEF6T1RjMU56TTBNaTh5TURBd1h6SXdNVGszTURWZlJFVXVhbkJufGU3ZDYxMzA1ZTIzMzc5Mjk5NTVlOGUzZTRmYWZlMDNmZjkwMTZlNzg4ODc4ZWVkMTlhMDY2YWQ0YTNiZjI1YjU","altText":"2000_2019705_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_2019705_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-2019705-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDIwfGltYWdlL2pwZWd8YURVM0wyZzNaUzh4TlRBNE1UQTBNVEl6TVRrd01pOHlNREJmTWpBeE9UY3dOVjlFUlM1cWNHY3w4NWQ4YTk3M2UzNjk2MzgwMmU3Mjc1N2U0NDk2ODA5ZWVkNjcwN2VlMGE4OTU0MjRmNTZiZWNjYzcwNWViZTQy","altText":"200_2019705_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_2019705_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-2019705-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDIwfGltYWdlL2pwZWd8YURVM0wyZzNaUzh4TlRBNE1UQTBNVEl6TVRrd01pOHlNREJmTWpBeE9UY3dOVjlFUlM1cWNHY3w4NWQ4YTk3M2UzNjk2MzgwMmU3Mjc1N2U0NDk2ODA5ZWVkNjcwN2VlMGE4OTU0MjRmNTZiZWNjYzcwNWViZTQy","altText":"200_2019705_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_2019705_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-2019705-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTM2OHxpbWFnZS9qcGVnfGFEazNMMmd4TVM4eE5UQTRNVEF6T1RjMU56TTBNaTh5TURBd1h6SXdNVGszTURWZlJFVXVhbkJufGU3ZDYxMzA1ZTIzMzc5Mjk5NTVlOGUzZTRmYWZlMDNmZjkwMTZlNzg4ODc4ZWVkMTlhMDY2YWQ0YTNiZjI1YjU","altText":"2000_2019705_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_2019705_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-2019705-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTM2OHxpbWFnZS9qcGVnfGFESTRMMmhsWmk4eE5UQTRNVEEwTURBeE9UUTROaTh4TkRRd1h6SXdNVGszTURWZlJFVXVhbkJufDE1NWIyODYyNjk4Yjk5ZGQ5YzAwYzQxNjZkYjEwZjg5ZWVkNTg4Nzg1NjZhZTliOTNjM2Q4NmUyZjcyZTI1ZGM","altText":"1440_2019705_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_2019705_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-2019705-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTM2OHxpbWFnZS9qcGVnfGFEQXhMMmhsT0M4eE5UQTRNVEEwTURJME9EZzJNaTh4TWpnd1h6SXdNVGszTURWZlJFVXVhbkJufDkzZTNmYjlmMTIwN2E5ODU3ZTBlZmZmYWI3Y2E4YWI4MmI5NjNkNmUzZjdjMzVjN2ZiMTI2YTA3OTRhOWEyMWQ","altText":"1280_2019705_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_2019705_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-2019705-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDI3MHxpbWFnZS9qcGVnfGFERm1MMmhrWlM4eE5UQTRNVEEwTURVeE1UQXdOaTh4TURJMFh6SXdNVGszTURWZlJFVXVhbkJufDJiMGQ5OTMyMDQ2ZjkwZmMxMmZmZTYxNmM5ZWIzODI1M2Y1ZTAwMzhjMzE2Njc4ODM5MTE0ZTdmMTBjNmZlY2U","altText":"1024_2019705_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_2019705_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-2019705-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTM1N3xpbWFnZS9qcGVnfGFHRXhMMmhrTmk4eE5UQTRNVEEwTURjM016RTFNQzgzTmpoZk1qQXhPVGN3TlY5RVJTNXFjR2N8YmM5MjFmYTkyOWYzOTkyODcwNDdhOGZmNTczNmJlZjc2MGJiZmFmYmY0Zjg2ZGRlZjZmODRkNGQyOGY1MmMwYQ","altText":"768_2019705_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_2019705_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-2019705-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM5OXxpbWFnZS9qcGVnfGFESTNMMmc0TlM4eE5UQTRNVEEwTVRBek5USTVOQzgwT0RCZk1qQXhPVGN3TlY5RVJTNXFjR2N8NDUwZDA2MjMwYjRiNzkyNDllZjBjODQzOWJmNWM5MjVjOWQ0NjdjZjNlY2VkZDM0NGI1MWQ3YTc3YTg0YjdjNw","altText":"480_2019705_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_2019705_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-2019705-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDIwfGltYWdlL2pwZWd8YURVM0wyZzNaUzh4TlRBNE1UQTBNVEl6TVRrd01pOHlNREJmTWpBeE9UY3dOVjlFUlM1cWNHY3w4NWQ4YTk3M2UzNjk2MzgwMmU3Mjc1N2U0NDk2ODA5ZWVkNjcwN2VlMGE4OTU0MjRmNTZiZWNjYzcwNWViZTQy","altText":"200_2019705_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_2019705_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-2019705-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjI0fGltYWdlL2pwZWd8YURreEwyZzJOaTh4TlRBNE1UQTBNVGt5TURBek1DOHhNakJmTWpBeE9UY3dOVjlFUlM1cWNHY3xlNGE3M2Q3NjYzN2Q2MTQzYTg2NzM2NTUyOGE5NmM5MzNjMzc4ZTBiNTU5YjM1ZGQ2NDA0MzZjNjNiNjQ1ZjQ0","altText":"120_2019705_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_2019705_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1MDIzOTN8aW1hZ2UvanBlZ3xhREJqTDJnd01DOHhOVEE0TVRBek9USXdNREk0Tmd8MzVhYzJhMzk5NTNhYjU4YzJhZDJhN2E5MWIzNWMxN2ExZTM3MWY4OTEyYzgxNDNjMmY0ZGViY2JiZWZkYjNhMw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2019705_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200002a0000b5a3000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NzgwMnxpbWFnZS9qcGVnfGFHUTFMMmd5T1M4eE5UQTJPRGs0TURVeE1EYzFNQzh5TURBd1h6QXlNREF3TURKaE1EQXdNR0kxWVRNd01EQXhNREJpTmw5RlRpNXFjR2N8OTQwMzc1M2U1MWQ2Y2NkMTI1NWJmY2MyZGRmMzM2ODk3N2ViNzc4MWVhYzNjZjJhZWMwZDNhNjk5YmM3MzhjYw","altText":"2000_0200002a0000b5a3000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200002a0000b5a3000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200002a0000b5a3000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NzgwMnxpbWFnZS9qcGVnfGFHUTFMMmd5T1M4eE5UQTJPRGs0TURVeE1EYzFNQzh5TURBd1h6QXlNREF3TURKaE1EQXdNR0kxWVRNd01EQXhNREJpTmw5RlRpNXFjR2N8OTQwMzc1M2U1MWQ2Y2NkMTI1NWJmY2MyZGRmMzM2ODk3N2ViNzc4MWVhYzNjZjJhZWMwZDNhNjk5YmM3MzhjYw","altText":"2000_0200002a0000b5a3000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200002a0000b5a3000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200002a0000b5a3000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NzgwMnxpbWFnZS9qcGVnfGFHUTFMMmd5T1M4eE5UQTJPRGs0TURVeE1EYzFNQzh5TURBd1h6QXlNREF3TURKaE1EQXdNR0kxWVRNd01EQXhNREJpTmw5RlRpNXFjR2N8OTQwMzc1M2U1MWQ2Y2NkMTI1NWJmY2MyZGRmMzM2ODk3N2ViNzc4MWVhYzNjZjJhZWMwZDNhNjk5YmM3MzhjYw","altText":"2000_0200002a0000b5a3000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200002a0000b5a3000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200002a0000b5a3000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTY3fGltYWdlL2pwZWd8YUdabUwyZzBZUzh4TlRBMk9EazRNVGc0TnpBd05pOHlNREJmTURJd01EQXdNbUV3TURBd1lqVmhNekF3TURFd01HSTJYMFZPTG1wd1p3fDVmZWFmODcwNjExNDExZmZiNjAyOTA4Y2MyMTgxMTNhZGM1YmVjNTAwNjk0NzllYzJmOTIzMDgzYWIzNDI3Njk","altText":"200_0200002a0000b5a3000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200002a0000b5a3000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200002a0000b5a3000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTY3fGltYWdlL2pwZWd8YUdabUwyZzBZUzh4TlRBMk9EazRNVGc0TnpBd05pOHlNREJmTURJd01EQXdNbUV3TURBd1lqVmhNekF3TURFd01HSTJYMFZPTG1wd1p3fDVmZWFmODcwNjExNDExZmZiNjAyOTA4Y2MyMTgxMTNhZGM1YmVjNTAwNjk0NzllYzJmOTIzMDgzYWIzNDI3Njk","altText":"200_0200002a0000b5a3000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200002a0000b5a3000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200002a0000b5a3000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NzgwMnxpbWFnZS9qcGVnfGFHUTFMMmd5T1M4eE5UQTJPRGs0TURVeE1EYzFNQzh5TURBd1h6QXlNREF3TURKaE1EQXdNR0kxWVRNd01EQXhNREJpTmw5RlRpNXFjR2N8OTQwMzc1M2U1MWQ2Y2NkMTI1NWJmY2MyZGRmMzM2ODk3N2ViNzc4MWVhYzNjZjJhZWMwZDNhNjk5YmM3MzhjYw","altText":"2000_0200002a0000b5a3000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200002a0000b5a3000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200002a0000b5a3000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NzgwMnxpbWFnZS9qcGVnfGFERTRMMmd5TXk4eE5UQTJPRGs0TURjd056TTFPQzh4TkRRd1h6QXlNREF3TURKaE1EQXdNR0kxWVRNd01EQXhNREJpTmw5RlRpNXFjR2N8MGViMWM4MWQyMGM0N2Q5MTAyNmU2OTMzZGNmNmQzOWNhOGU5MTk3ZjI2NTM1MjkxYjJlMmIxMDZiZjc4OGY0ZQ","altText":"1440_0200002a0000b5a3000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200002a0000b5a3000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200002a0000b5a3000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NzgwMnxpbWFnZS9qcGVnfGFEUTRMMmd4WXk4eE5UQTJPRGs0TURrd016azJOaTh4TWpnd1h6QXlNREF3TURKaE1EQXdNR0kxWVRNd01EQXhNREJpTmw5RlRpNXFjR2N8ZTVlMjFmZmU3ODdmZmQyZTljNjMyODRhYjdlYTIwM2Q2NTk1OTZhMDM4YzE2MjRhZDc3YjUyZGUxNzEzMDI3OA","altText":"1280_0200002a0000b5a3000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200002a0000b5a3000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200002a0000b5a3000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NzgwMnxpbWFnZS9qcGVnfGFETXpMMmd6TWk4eE5UQTJPRGs0TVRFd01EVTNOQzh4TURJMFh6QXlNREF3TURKaE1EQXdNR0kxWVRNd01EQXhNREJpTmw5RlRpNXFjR2N8YjBmM2MyOWJlNTNjNTRhZGQwZTUwZDZiODliNzhmNjJmYTkyYzdlZDUwNWVhYTBmMWJlMTZlNjBhMzEyMmJkZg","altText":"1024_0200002a0000b5a3000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200002a0000b5a3000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200002a0000b5a3000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NzgwMnxpbWFnZS9qcGVnfGFHSXhMMmd6T1M4eE5UQTJPRGs0TVRNMk1qY3hPQzgzTmpoZk1ESXdNREF3TW1Fd01EQXdZalZoTXpBd01ERXdNR0kyWDBWT0xtcHdad3wzZjk1ZTViMDlhNWYzYzllYjRkOWY5OWZmYjVjNWVlYWMzNTBiNjQzZTU3MTM4ODYzOTlmMjMzNzU1NGQ3ZWE0","altText":"768_0200002a0000b5a3000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200002a0000b5a3000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200002a0000b5a3000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzODAyMHxpbWFnZS9qcGVnfGFEWm1MMmcwTUM4eE5UQTJPRGs0TVRVMU9UTXlOaTgwT0RCZk1ESXdNREF3TW1Fd01EQXdZalZoTXpBd01ERXdNR0kyWDBWT0xtcHdad3wwMWE2NDRjZjliYWYyNjk3ODgxZjQ1NjgzMTdlNzM2ZjAyZmMxN2U4YjgwYzY1MmFkZTE0N2NmMWU3ZGJkZjUw","altText":"480_0200002a0000b5a3000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200002a0000b5a3000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200002a0000b5a3000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTY3fGltYWdlL2pwZWd8YUdabUwyZzBZUzh4TlRBMk9EazRNVGc0TnpBd05pOHlNREJmTURJd01EQXdNbUV3TURBd1lqVmhNekF3TURFd01HSTJYMFZPTG1wd1p3fDVmZWFmODcwNjExNDExZmZiNjAyOTA4Y2MyMTgxMTNhZGM1YmVjNTAwNjk0NzllYzJmOTIzMDgzYWIzNDI3Njk","altText":"200_0200002a0000b5a3000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200002a0000b5a3000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200002a0000b5a3000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MDM2fGltYWdlL2pwZWd8YURFNUwyaGhZUzh4TlRBMk9EazRNalUwTWpNMk5pOHhNakJmTURJd01EQXdNbUV3TURBd1lqVmhNekF3TURFd01HSTJYMFZPTG1wd1p3fGZjZDRjMjA1ZTQ2NjNjMGI2YjY2ZWIyMzhlMzI3NDRmMjI2MzE1NDZhYWQ1YzU2OWZhMzVlZDY0NmM0NjA5NDI","altText":"120_0200002a0000b5a3000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200002a0000b5a3000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODM0ODh8aW1hZ2UvanBlZ3xhREJqTDJnek55OHhOVEEyT0RrNE1ERTFNRE13TWd8MDE1NTYwODU2YjhhOWM4YzQyZGQxNmQzYWM1N2NjNTVkNTg2YjIwMzlkNzFmNDY3OTk2NGM4MDUwNjY2NmU1Yg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200002a0000b5a3000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-6412877-EN.jpg?context=bWFzdGVyfGltYWdlc3w3MDYzMHxpbWFnZS9qcGVnfGFEaG1MMmczTVM4eE5UQTRNREF4TkRVME5Ea3lOaTh5TURBd1h6WTBNVEk0TnpkZlJVNHVhbkJufGRmY2U2YjVlOTQzODJiNGM1Y2I5MjdjNDNlMWM0ZjYzMDgyOTY2ZjViY2U3NjBiY2Y5ZjEyZDcyMjI5ZjI4ZWQ","altText":"2000_6412877_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_6412877_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-6412877-EN.jpg?context=bWFzdGVyfGltYWdlc3w3MDYzMHxpbWFnZS9qcGVnfGFEaG1MMmczTVM4eE5UQTRNREF4TkRVME5Ea3lOaTh5TURBd1h6WTBNVEk0TnpkZlJVNHVhbkJufGRmY2U2YjVlOTQzODJiNGM1Y2I5MjdjNDNlMWM0ZjYzMDgyOTY2ZjViY2U3NjBiY2Y5ZjEyZDcyMjI5ZjI4ZWQ","altText":"2000_6412877_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_6412877_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-6412877-EN.jpg?context=bWFzdGVyfGltYWdlc3w3MDYzMHxpbWFnZS9qcGVnfGFEaG1MMmczTVM4eE5UQTRNREF4TkRVME5Ea3lOaTh5TURBd1h6WTBNVEk0TnpkZlJVNHVhbkJufGRmY2U2YjVlOTQzODJiNGM1Y2I5MjdjNDNlMWM0ZjYzMDgyOTY2ZjViY2U3NjBiY2Y5ZjEyZDcyMjI5ZjI4ZWQ","altText":"2000_6412877_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_6412877_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-6412877-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjM0fGltYWdlL2pwZWd8YURSbUwyaGtaaTh4TlRBNE1EQXhOVFk1TVRnd05pOHlNREJmTmpReE1qZzNOMTlGVGk1cWNHY3xiMDgzYzcyZDIzYzY5OTgyNDZmNzk0ZjRiMWQ0ZGE0MmExMjc2YjQxYzdhMjRjNTc0YjU2YjgyYzJjNTVhZmI4","altText":"200_6412877_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_6412877_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-6412877-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjM0fGltYWdlL2pwZWd8YURSbUwyaGtaaTh4TlRBNE1EQXhOVFk1TVRnd05pOHlNREJmTmpReE1qZzNOMTlGVGk1cWNHY3xiMDgzYzcyZDIzYzY5OTgyNDZmNzk0ZjRiMWQ0ZGE0MmExMjc2YjQxYzdhMjRjNTc0YjU2YjgyYzJjNTVhZmI4","altText":"200_6412877_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_6412877_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-6412877-EN.jpg?context=bWFzdGVyfGltYWdlc3w3MDYzMHxpbWFnZS9qcGVnfGFEaG1MMmczTVM4eE5UQTRNREF4TkRVME5Ea3lOaTh5TURBd1h6WTBNVEk0TnpkZlJVNHVhbkJufGRmY2U2YjVlOTQzODJiNGM1Y2I5MjdjNDNlMWM0ZjYzMDgyOTY2ZjViY2U3NjBiY2Y5ZjEyZDcyMjI5ZjI4ZWQ","altText":"2000_6412877_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_6412877_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-6412877-EN.jpg?context=bWFzdGVyfGltYWdlc3w3MDYzMHxpbWFnZS9qcGVnfGFHSTNMMmczT0M4eE5UQTRNREF4TkRjM05ETXdNaTh4TkRRd1h6WTBNVEk0TnpkZlJVNHVhbkJufDZkNzg0MzNiNmZjMWZmMmY0ZmEwZGY3NTVhZWI4MDg4ZTg5ODE3MmFkNTE0MmNkNzE3Yjg3M2M4ZGQ4YjllNjU","altText":"1440_6412877_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_6412877_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-6412877-EN.jpg?context=bWFzdGVyfGltYWdlc3w3MDYzMHxpbWFnZS9qcGVnfGFHUTVMMmhqT1M4eE5UQTRNREF4TlRBd016WTNPQzh4TWpnd1h6WTBNVEk0TnpkZlJVNHVhbkJufDFkY2I2ZWEwNjdhN2JlMDk1NWIyMmNiOTU4NDZlODE1NTEwOWM4YzlkNDk3ZWQxMGVhMjNjMjZmODIzMDVjMjM","altText":"1280_6412877_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_6412877_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-6412877-EN.jpg?context=bWFzdGVyfGltYWdlc3w3MDYzMHxpbWFnZS9qcGVnfGFEQXhMMmhrTVM4eE5UQTRNREF4TlRJek16QTFOQzh4TURJMFh6WTBNVEk0TnpkZlJVNHVhbkJufDg4YWYxMTk5MzQwZTVmNTEyOTZlOTlhMmUxZGRhNzlkZjBmOTZhMWQ2ZDUyNjFmMDQyY2U4NzRmYjhlMGI0MmY","altText":"1024_6412877_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_6412877_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-6412877-EN.jpg?context=bWFzdGVyfGltYWdlc3w3MDYzMHxpbWFnZS9qcGVnfGFHRm1MMmhrTVM4eE5UQTRNREF4TlRJNU9EVTVNQzgzTmpoZk5qUXhNamczTjE5RlRpNXFjR2N8MDhjYWFhMmFhYmRmN2ExMzg1NjM4ZGJlNTAxYmZkMmVmZDNhNTk5MTE1MmYxOTQ0MWVlMmQzMzRmNTNkMThiZQ","altText":"768_6412877_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_6412877_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-6412877-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MTI0MHxpbWFnZS9qcGVnfGFEaG1MMmhrWlM4eE5UQTRNREF4TlRZeU5qSTNNQzgwT0RCZk5qUXhNamczTjE5RlRpNXFjR2N8MDZmYjFhMzNiMzA2NWFjZDA0ODI1ZWUzMjkxM2U1NGYzODEwZWYzODI3YzU2ZTA2ODMzNmJlNDgwYzA4ZWNkZA","altText":"480_6412877_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_6412877_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-6412877-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjM0fGltYWdlL2pwZWd8YURSbUwyaGtaaTh4TlRBNE1EQXhOVFk1TVRnd05pOHlNREJmTmpReE1qZzNOMTlGVGk1cWNHY3xiMDgzYzcyZDIzYzY5OTgyNDZmNzk0ZjRiMWQ0ZGE0MmExMjc2YjQxYzdhMjRjNTc0YjU2YjgyYzJjNTVhZmI4","altText":"200_6412877_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_6412877_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-6412877-EN.jpg?context=bWFzdGVyfGltYWdlc3w0NDI5fGltYWdlL2pwZWd8YUdFNEwyaGpNUzh4TlRBNE1EQXhOak0wTnpFMk5pOHhNakJmTmpReE1qZzNOMTlGVGk1cWNHY3xkY2JmZGRlNGI5M2FmYzU1OGUzMjk0MzIzMzkwNmZlMTM2MWMxYzAyMjNmNTNkNDUzOWMyZjk3ZTdiZWFkZTYz","altText":"120_6412877_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_6412877_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxOTE2Mzh8aW1hZ2UvanBlZ3xhRGxoTDJnMk1DOHhOVEE0TURBeE5EQTFNelF3Tmd8MTJkMDM0NDdiZTJhZTVlM2NlZWQ1ZjMxMjhiOGY5MWEzNmRmNDc0MWM4MjM1YzZhM2M4M2ViOGM1YzU0YmM5YQ","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"6412877_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-1299917-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDk1MHxpbWFnZS9qcGVnfGFHUTJMMmcwT1M4eE5UQTNOVEl4TWpNNU5EVXlOaTh5TURBd1h6RXlPVGs1TVRkZlJFVXVhbkJufGRkMmE3MzcxMTNmNzk0MDNlNWViNmE2YTZjN2U3ODc5NmE4NjIzZTFmZGQ2ZDQwYmNhNzRkMDc5Yjg4YzRhOWM","altText":"2000_1299917_DE","galleryIndex":3,"width":null,"description":"L = (pole no. – 1) x pin spacing + 9.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_1299917_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-1299917-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDk1MHxpbWFnZS9qcGVnfGFHUTJMMmcwT1M4eE5UQTNOVEl4TWpNNU5EVXlOaTh5TURBd1h6RXlPVGs1TVRkZlJFVXVhbkJufGRkMmE3MzcxMTNmNzk0MDNlNWViNmE2YTZjN2U3ODc5NmE4NjIzZTFmZGQ2ZDQwYmNhNzRkMDc5Yjg4YzRhOWM","altText":"2000_1299917_DE","galleryIndex":3,"width":null,"description":"L = (pole no. – 1) x pin spacing + 9.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_1299917_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-1299917-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDk1MHxpbWFnZS9qcGVnfGFHUTJMMmcwT1M4eE5UQTNOVEl4TWpNNU5EVXlOaTh5TURBd1h6RXlPVGs1TVRkZlJFVXVhbkJufGRkMmE3MzcxMTNmNzk0MDNlNWViNmE2YTZjN2U3ODc5NmE4NjIzZTFmZGQ2ZDQwYmNhNzRkMDc5Yjg4YzRhOWM","altText":"2000_1299917_DE","galleryIndex":3,"width":null,"description":"L = (pole no. – 1) x pin spacing + 9.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_1299917_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-1299917-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE5fGltYWdlL2pwZWd8YURkakwyaGlPUzh4TlRBM05USXhNelV3T0RZek9DOHlNREJmTVRJNU9Ua3hOMTlFUlM1cWNHY3w4YTEyODY3ZDJiMWY1YmRlMTdkNTJiZDhkODI4NzQ4MTQwZjZhZmUwYmQyYjA2MDg3OWI1N2RkMjFiZjczYTZm","altText":"200_1299917_DE","galleryIndex":3,"width":null,"description":"L = (pole no. – 1) x pin spacing + 9.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_1299917_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-1299917-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE5fGltYWdlL2pwZWd8YURkakwyaGlPUzh4TlRBM05USXhNelV3T0RZek9DOHlNREJmTVRJNU9Ua3hOMTlFUlM1cWNHY3w4YTEyODY3ZDJiMWY1YmRlMTdkNTJiZDhkODI4NzQ4MTQwZjZhZmUwYmQyYjA2MDg3OWI1N2RkMjFiZjczYTZm","altText":"200_1299917_DE","galleryIndex":3,"width":null,"description":"L = (pole no. – 1) x pin spacing + 9.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_1299917_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-1299917-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDk1MHxpbWFnZS9qcGVnfGFHUTJMMmcwT1M4eE5UQTNOVEl4TWpNNU5EVXlOaTh5TURBd1h6RXlPVGs1TVRkZlJFVXVhbkJufGRkMmE3MzcxMTNmNzk0MDNlNWViNmE2YTZjN2U3ODc5NmE4NjIzZTFmZGQ2ZDQwYmNhNzRkMDc5Yjg4YzRhOWM","altText":"2000_1299917_DE","galleryIndex":3,"width":null,"description":"L = (pole no. – 1) x pin spacing + 9.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_1299917_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-1299917-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDk1MHxpbWFnZS9qcGVnfGFHVTFMMmcwWmk4eE5UQTNOVEl4TWpVeU5UVTVPQzh4TkRRd1h6RXlPVGs1TVRkZlJFVXVhbkJufDVmOGRkMzVmNjU5YWFhNjE2ZGFiMWQ2ZGI3NTMwOGI0MWY0OTc3NTA2MzhlN2NmMzUyMTc2ZDQzZjU0MGJhMWE","altText":"1440_1299917_DE","galleryIndex":3,"width":null,"description":"L = (pole no. – 1) x pin spacing + 9.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_1299917_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-1299917-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDk1MHxpbWFnZS9qcGVnfGFHSTJMMmcxTmk4eE5UQTNOVEl4TWpjeU1qSXdOaTh4TWpnd1h6RXlPVGs1TVRkZlJFVXVhbkJufDA0YzMyZTI2NDA4ZWVmZWYwNWVjMDA1ZTI2NmNlMzNmMjczMDY5NGY0N2M4ZDI3ZjkxYzg1ODhmZTg5NTI1NGU","altText":"1280_1299917_DE","galleryIndex":3,"width":null,"description":"L = (pole no. – 1) x pin spacing + 9.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_1299917_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-1299917-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDk1MHxpbWFnZS9qcGVnfGFEY3pMMmcxWkM4eE5UQTNOVEl4TWpreE9EZ3hOQzh4TURJMFh6RXlPVGs1TVRkZlJFVXVhbkJufDI0ODlhYjQ4NzcyNzRiNzNmMDZjMTE2ZGNlYzZjMzA2MGY0NGNlZDkxM2VhNDQ0N2Q1OTA3MmMyZDdkZmM1YjI","altText":"1024_1299917_DE","galleryIndex":3,"width":null,"description":"L = (pole no. – 1) x pin spacing + 9.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_1299917_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-1299917-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDk1MHxpbWFnZS9qcGVnfGFHVm1MMmhoWWk4eE5UQTNOVEl4TXpFeE5UUXlNaTgzTmpoZk1USTVPVGt4TjE5RVJTNXFjR2N8NjAyM2FhMjhjNGJlZDdiYmVmZjFlZTQwMWYxZDkzZWNhMDU5M2EwMWExNDZmNjNiYzFkYTE4M2UzMzFlYzM1NA","altText":"768_1299917_DE","galleryIndex":3,"width":null,"description":"L = (pole no. – 1) x pin spacing + 9.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_1299917_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-1299917-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjI0NHxpbWFnZS9qcGVnfGFHSm1MMmhpTWk4eE5UQTNOVEl4TXpNeE1qQXpNQzgwT0RCZk1USTVPVGt4TjE5RVJTNXFjR2N8MTc3M2I4OGQ5YjNjNzJlYTlmMzk2ODc0YjA2ODQxMTliZTlmYzg0NDBiZGQxZTJiYzk4ODM2MmI2M2M0YWZhNA","altText":"480_1299917_DE","galleryIndex":3,"width":null,"description":"L = (pole no. – 1) x pin spacing + 9.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_1299917_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-1299917-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE5fGltYWdlL2pwZWd8YURkakwyaGlPUzh4TlRBM05USXhNelV3T0RZek9DOHlNREJmTVRJNU9Ua3hOMTlFUlM1cWNHY3w4YTEyODY3ZDJiMWY1YmRlMTdkNTJiZDhkODI4NzQ4MTQwZjZhZmUwYmQyYjA2MDg3OWI1N2RkMjFiZjczYTZm","altText":"200_1299917_DE","galleryIndex":3,"width":null,"description":"L = (pole no. – 1) x pin spacing + 9.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_1299917_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-1299917-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTAwfGltYWdlL2pwZWd8YURZeEwyaGxPUzh4TlRBM05USXhOREU1TmpjMk5pOHhNakJmTVRJNU9Ua3hOMTlFUlM1cWNHY3w1MzhjM2RiYWIyYmM4ZTg4MTU1OGQyN2E5ZjViMTUyNzFiZmNhNWNkMjA2Mzg0MDc1NzNlMDJjMTQ0YWFiNzUy","altText":"120_1299917_DE","galleryIndex":3,"width":null,"description":"L = (pole no. – 1) x pin spacing + 9.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_1299917_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w4NTA2MnxpbWFnZS9qcGVnfGFEUmhMMmd4TXk4eE5UQTNOVEl4TVRjd05qTTVPQXxhNmU2MWRlNWNlNWQwZTE3MjE3ZjRkZDM2Y2NlZWI2MzZmMzBmYzY5ZTc5N2YyMjBmODg2MjRhZWQ2MTRmYTc0","altText":"","galleryIndex":3,"width":null,"description":"L = (pole no. – 1) x pin spacing + 9.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1299917_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-2019705-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTM2OHxpbWFnZS9qcGVnfGFEazNMMmd4TVM4eE5UQTRNVEF6T1RjMU56TTBNaTh5TURBd1h6SXdNVGszTURWZlJFVXVhbkJufGU3ZDYxMzA1ZTIzMzc5Mjk5NTVlOGUzZTRmYWZlMDNmZjkwMTZlNzg4ODc4ZWVkMTlhMDY2YWQ0YTNiZjI1YjU","altText":"2000_2019705_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_2019705_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-2019705-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTM2OHxpbWFnZS9qcGVnfGFEazNMMmd4TVM4eE5UQTRNVEF6T1RjMU56TTBNaTh5TURBd1h6SXdNVGszTURWZlJFVXVhbkJufGU3ZDYxMzA1ZTIzMzc5Mjk5NTVlOGUzZTRmYWZlMDNmZjkwMTZlNzg4ODc4ZWVkMTlhMDY2YWQ0YTNiZjI1YjU","altText":"2000_2019705_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_2019705_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-2019705-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTM2OHxpbWFnZS9qcGVnfGFEazNMMmd4TVM4eE5UQTRNVEF6T1RjMU56TTBNaTh5TURBd1h6SXdNVGszTURWZlJFVXVhbkJufGU3ZDYxMzA1ZTIzMzc5Mjk5NTVlOGUzZTRmYWZlMDNmZjkwMTZlNzg4ODc4ZWVkMTlhMDY2YWQ0YTNiZjI1YjU","altText":"2000_2019705_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_2019705_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-2019705-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDIwfGltYWdlL2pwZWd8YURVM0wyZzNaUzh4TlRBNE1UQTBNVEl6TVRrd01pOHlNREJmTWpBeE9UY3dOVjlFUlM1cWNHY3w4NWQ4YTk3M2UzNjk2MzgwMmU3Mjc1N2U0NDk2ODA5ZWVkNjcwN2VlMGE4OTU0MjRmNTZiZWNjYzcwNWViZTQy","altText":"200_2019705_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_2019705_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-2019705-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDIwfGltYWdlL2pwZWd8YURVM0wyZzNaUzh4TlRBNE1UQTBNVEl6TVRrd01pOHlNREJmTWpBeE9UY3dOVjlFUlM1cWNHY3w4NWQ4YTk3M2UzNjk2MzgwMmU3Mjc1N2U0NDk2ODA5ZWVkNjcwN2VlMGE4OTU0MjRmNTZiZWNjYzcwNWViZTQy","altText":"200_2019705_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_2019705_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-2019705-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTM2OHxpbWFnZS9qcGVnfGFEazNMMmd4TVM4eE5UQTRNVEF6T1RjMU56TTBNaTh5TURBd1h6SXdNVGszTURWZlJFVXVhbkJufGU3ZDYxMzA1ZTIzMzc5Mjk5NTVlOGUzZTRmYWZlMDNmZjkwMTZlNzg4ODc4ZWVkMTlhMDY2YWQ0YTNiZjI1YjU","altText":"2000_2019705_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_2019705_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-2019705-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTM2OHxpbWFnZS9qcGVnfGFESTRMMmhsWmk4eE5UQTRNVEEwTURBeE9UUTROaTh4TkRRd1h6SXdNVGszTURWZlJFVXVhbkJufDE1NWIyODYyNjk4Yjk5ZGQ5YzAwYzQxNjZkYjEwZjg5ZWVkNTg4Nzg1NjZhZTliOTNjM2Q4NmUyZjcyZTI1ZGM","altText":"1440_2019705_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_2019705_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-2019705-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTM2OHxpbWFnZS9qcGVnfGFEQXhMMmhsT0M4eE5UQTRNVEEwTURJME9EZzJNaTh4TWpnd1h6SXdNVGszTURWZlJFVXVhbkJufDkzZTNmYjlmMTIwN2E5ODU3ZTBlZmZmYWI3Y2E4YWI4MmI5NjNkNmUzZjdjMzVjN2ZiMTI2YTA3OTRhOWEyMWQ","altText":"1280_2019705_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_2019705_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-2019705-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDI3MHxpbWFnZS9qcGVnfGFERm1MMmhrWlM4eE5UQTRNVEEwTURVeE1UQXdOaTh4TURJMFh6SXdNVGszTURWZlJFVXVhbkJufDJiMGQ5OTMyMDQ2ZjkwZmMxMmZmZTYxNmM5ZWIzODI1M2Y1ZTAwMzhjMzE2Njc4ODM5MTE0ZTdmMTBjNmZlY2U","altText":"1024_2019705_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_2019705_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-2019705-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTM1N3xpbWFnZS9qcGVnfGFHRXhMMmhrTmk4eE5UQTRNVEEwTURjM016RTFNQzgzTmpoZk1qQXhPVGN3TlY5RVJTNXFjR2N8YmM5MjFmYTkyOWYzOTkyODcwNDdhOGZmNTczNmJlZjc2MGJiZmFmYmY0Zjg2ZGRlZjZmODRkNGQyOGY1MmMwYQ","altText":"768_2019705_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_2019705_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-2019705-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM5OXxpbWFnZS9qcGVnfGFESTNMMmc0TlM4eE5UQTRNVEEwTVRBek5USTVOQzgwT0RCZk1qQXhPVGN3TlY5RVJTNXFjR2N8NDUwZDA2MjMwYjRiNzkyNDllZjBjODQzOWJmNWM5MjVjOWQ0NjdjZjNlY2VkZDM0NGI1MWQ3YTc3YTg0YjdjNw","altText":"480_2019705_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_2019705_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-2019705-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDIwfGltYWdlL2pwZWd8YURVM0wyZzNaUzh4TlRBNE1UQTBNVEl6TVRrd01pOHlNREJmTWpBeE9UY3dOVjlFUlM1cWNHY3w4NWQ4YTk3M2UzNjk2MzgwMmU3Mjc1N2U0NDk2ODA5ZWVkNjcwN2VlMGE4OTU0MjRmNTZiZWNjYzcwNWViZTQy","altText":"200_2019705_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_2019705_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-2019705-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjI0fGltYWdlL2pwZWd8YURreEwyZzJOaTh4TlRBNE1UQTBNVGt5TURBek1DOHhNakJmTWpBeE9UY3dOVjlFUlM1cWNHY3xlNGE3M2Q3NjYzN2Q2MTQzYTg2NzM2NTUyOGE5NmM5MzNjMzc4ZTBiNTU5YjM1ZGQ2NDA0MzZjNjNiNjQ1ZjQ0","altText":"120_2019705_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_2019705_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1MDIzOTN8aW1hZ2UvanBlZ3xhREJqTDJnd01DOHhOVEE0TVRBek9USXdNREk0Tmd8MzVhYzJhMzk5NTNhYjU4YzJhZDJhN2E5MWIzNWMxN2ExZTM3MWY4OTEyYzgxNDNjMmY0ZGViY2JiZWZkYjNhMw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2019705_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200002a0000b5a3000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NzgwMnxpbWFnZS9qcGVnfGFHUTFMMmd5T1M4eE5UQTJPRGs0TURVeE1EYzFNQzh5TURBd1h6QXlNREF3TURKaE1EQXdNR0kxWVRNd01EQXhNREJpTmw5RlRpNXFjR2N8OTQwMzc1M2U1MWQ2Y2NkMTI1NWJmY2MyZGRmMzM2ODk3N2ViNzc4MWVhYzNjZjJhZWMwZDNhNjk5YmM3MzhjYw","altText":"2000_0200002a0000b5a3000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200002a0000b5a3000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200002a0000b5a3000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NzgwMnxpbWFnZS9qcGVnfGFHUTFMMmd5T1M4eE5UQTJPRGs0TURVeE1EYzFNQzh5TURBd1h6QXlNREF3TURKaE1EQXdNR0kxWVRNd01EQXhNREJpTmw5RlRpNXFjR2N8OTQwMzc1M2U1MWQ2Y2NkMTI1NWJmY2MyZGRmMzM2ODk3N2ViNzc4MWVhYzNjZjJhZWMwZDNhNjk5YmM3MzhjYw","altText":"2000_0200002a0000b5a3000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200002a0000b5a3000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200002a0000b5a3000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NzgwMnxpbWFnZS9qcGVnfGFHUTFMMmd5T1M4eE5UQTJPRGs0TURVeE1EYzFNQzh5TURBd1h6QXlNREF3TURKaE1EQXdNR0kxWVRNd01EQXhNREJpTmw5RlRpNXFjR2N8OTQwMzc1M2U1MWQ2Y2NkMTI1NWJmY2MyZGRmMzM2ODk3N2ViNzc4MWVhYzNjZjJhZWMwZDNhNjk5YmM3MzhjYw","altText":"2000_0200002a0000b5a3000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200002a0000b5a3000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200002a0000b5a3000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTY3fGltYWdlL2pwZWd8YUdabUwyZzBZUzh4TlRBMk9EazRNVGc0TnpBd05pOHlNREJmTURJd01EQXdNbUV3TURBd1lqVmhNekF3TURFd01HSTJYMFZPTG1wd1p3fDVmZWFmODcwNjExNDExZmZiNjAyOTA4Y2MyMTgxMTNhZGM1YmVjNTAwNjk0NzllYzJmOTIzMDgzYWIzNDI3Njk","altText":"200_0200002a0000b5a3000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200002a0000b5a3000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200002a0000b5a3000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTY3fGltYWdlL2pwZWd8YUdabUwyZzBZUzh4TlRBMk9EazRNVGc0TnpBd05pOHlNREJmTURJd01EQXdNbUV3TURBd1lqVmhNekF3TURFd01HSTJYMFZPTG1wd1p3fDVmZWFmODcwNjExNDExZmZiNjAyOTA4Y2MyMTgxMTNhZGM1YmVjNTAwNjk0NzllYzJmOTIzMDgzYWIzNDI3Njk","altText":"200_0200002a0000b5a3000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200002a0000b5a3000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200002a0000b5a3000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NzgwMnxpbWFnZS9qcGVnfGFHUTFMMmd5T1M4eE5UQTJPRGs0TURVeE1EYzFNQzh5TURBd1h6QXlNREF3TURKaE1EQXdNR0kxWVRNd01EQXhNREJpTmw5RlRpNXFjR2N8OTQwMzc1M2U1MWQ2Y2NkMTI1NWJmY2MyZGRmMzM2ODk3N2ViNzc4MWVhYzNjZjJhZWMwZDNhNjk5YmM3MzhjYw","altText":"2000_0200002a0000b5a3000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200002a0000b5a3000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200002a0000b5a3000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NzgwMnxpbWFnZS9qcGVnfGFERTRMMmd5TXk4eE5UQTJPRGs0TURjd056TTFPQzh4TkRRd1h6QXlNREF3TURKaE1EQXdNR0kxWVRNd01EQXhNREJpTmw5RlRpNXFjR2N8MGViMWM4MWQyMGM0N2Q5MTAyNmU2OTMzZGNmNmQzOWNhOGU5MTk3ZjI2NTM1MjkxYjJlMmIxMDZiZjc4OGY0ZQ","altText":"1440_0200002a0000b5a3000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200002a0000b5a3000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200002a0000b5a3000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NzgwMnxpbWFnZS9qcGVnfGFEUTRMMmd4WXk4eE5UQTJPRGs0TURrd016azJOaTh4TWpnd1h6QXlNREF3TURKaE1EQXdNR0kxWVRNd01EQXhNREJpTmw5RlRpNXFjR2N8ZTVlMjFmZmU3ODdmZmQyZTljNjMyODRhYjdlYTIwM2Q2NTk1OTZhMDM4YzE2MjRhZDc3YjUyZGUxNzEzMDI3OA","altText":"1280_0200002a0000b5a3000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200002a0000b5a3000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200002a0000b5a3000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NzgwMnxpbWFnZS9qcGVnfGFETXpMMmd6TWk4eE5UQTJPRGs0TVRFd01EVTNOQzh4TURJMFh6QXlNREF3TURKaE1EQXdNR0kxWVRNd01EQXhNREJpTmw5RlRpNXFjR2N8YjBmM2MyOWJlNTNjNTRhZGQwZTUwZDZiODliNzhmNjJmYTkyYzdlZDUwNWVhYTBmMWJlMTZlNjBhMzEyMmJkZg","altText":"1024_0200002a0000b5a3000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200002a0000b5a3000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200002a0000b5a3000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NzgwMnxpbWFnZS9qcGVnfGFHSXhMMmd6T1M4eE5UQTJPRGs0TVRNMk1qY3hPQzgzTmpoZk1ESXdNREF3TW1Fd01EQXdZalZoTXpBd01ERXdNR0kyWDBWT0xtcHdad3wzZjk1ZTViMDlhNWYzYzllYjRkOWY5OWZmYjVjNWVlYWMzNTBiNjQzZTU3MTM4ODYzOTlmMjMzNzU1NGQ3ZWE0","altText":"768_0200002a0000b5a3000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200002a0000b5a3000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200002a0000b5a3000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzODAyMHxpbWFnZS9qcGVnfGFEWm1MMmcwTUM4eE5UQTJPRGs0TVRVMU9UTXlOaTgwT0RCZk1ESXdNREF3TW1Fd01EQXdZalZoTXpBd01ERXdNR0kyWDBWT0xtcHdad3wwMWE2NDRjZjliYWYyNjk3ODgxZjQ1NjgzMTdlNzM2ZjAyZmMxN2U4YjgwYzY1MmFkZTE0N2NmMWU3ZGJkZjUw","altText":"480_0200002a0000b5a3000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200002a0000b5a3000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200002a0000b5a3000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTY3fGltYWdlL2pwZWd8YUdabUwyZzBZUzh4TlRBMk9EazRNVGc0TnpBd05pOHlNREJmTURJd01EQXdNbUV3TURBd1lqVmhNekF3TURFd01HSTJYMFZPTG1wd1p3fDVmZWFmODcwNjExNDExZmZiNjAyOTA4Y2MyMTgxMTNhZGM1YmVjNTAwNjk0NzllYzJmOTIzMDgzYWIzNDI3Njk","altText":"200_0200002a0000b5a3000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200002a0000b5a3000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200002a0000b5a3000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MDM2fGltYWdlL2pwZWd8YURFNUwyaGhZUzh4TlRBMk9EazRNalUwTWpNMk5pOHhNakJmTURJd01EQXdNbUV3TURBd1lqVmhNekF3TURFd01HSTJYMFZPTG1wd1p3fGZjZDRjMjA1ZTQ2NjNjMGI2YjY2ZWIyMzhlMzI3NDRmMjI2MzE1NDZhYWQ1YzU2OWZhMzVlZDY0NmM0NjA5NDI","altText":"120_0200002a0000b5a3000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200002a0000b5a3000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODM0ODh8aW1hZ2UvanBlZ3xhREJqTDJnek55OHhOVEEyT0RrNE1ERTFNRE13TWd8MDE1NTYwODU2YjhhOWM4YzQyZGQxNmQzYWM1N2NjNTVkNTg2YjIwMzlkNzFmNDY3OTk2NGM4MDUwNjY2NmU1Yg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200002a0000b5a3000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-6412877-EN.jpg?context=bWFzdGVyfGltYWdlc3w3MDYzMHxpbWFnZS9qcGVnfGFEaG1MMmczTVM4eE5UQTRNREF4TkRVME5Ea3lOaTh5TURBd1h6WTBNVEk0TnpkZlJVNHVhbkJufGRmY2U2YjVlOTQzODJiNGM1Y2I5MjdjNDNlMWM0ZjYzMDgyOTY2ZjViY2U3NjBiY2Y5ZjEyZDcyMjI5ZjI4ZWQ","altText":"2000_6412877_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_6412877_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-6412877-EN.jpg?context=bWFzdGVyfGltYWdlc3w3MDYzMHxpbWFnZS9qcGVnfGFEaG1MMmczTVM4eE5UQTRNREF4TkRVME5Ea3lOaTh5TURBd1h6WTBNVEk0TnpkZlJVNHVhbkJufGRmY2U2YjVlOTQzODJiNGM1Y2I5MjdjNDNlMWM0ZjYzMDgyOTY2ZjViY2U3NjBiY2Y5ZjEyZDcyMjI5ZjI4ZWQ","altText":"2000_6412877_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_6412877_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-6412877-EN.jpg?context=bWFzdGVyfGltYWdlc3w3MDYzMHxpbWFnZS9qcGVnfGFEaG1MMmczTVM4eE5UQTRNREF4TkRVME5Ea3lOaTh5TURBd1h6WTBNVEk0TnpkZlJVNHVhbkJufGRmY2U2YjVlOTQzODJiNGM1Y2I5MjdjNDNlMWM0ZjYzMDgyOTY2ZjViY2U3NjBiY2Y5ZjEyZDcyMjI5ZjI4ZWQ","altText":"2000_6412877_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_6412877_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-6412877-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjM0fGltYWdlL2pwZWd8YURSbUwyaGtaaTh4TlRBNE1EQXhOVFk1TVRnd05pOHlNREJmTmpReE1qZzNOMTlGVGk1cWNHY3xiMDgzYzcyZDIzYzY5OTgyNDZmNzk0ZjRiMWQ0ZGE0MmExMjc2YjQxYzdhMjRjNTc0YjU2YjgyYzJjNTVhZmI4","altText":"200_6412877_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_6412877_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-6412877-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjM0fGltYWdlL2pwZWd8YURSbUwyaGtaaTh4TlRBNE1EQXhOVFk1TVRnd05pOHlNREJmTmpReE1qZzNOMTlGVGk1cWNHY3xiMDgzYzcyZDIzYzY5OTgyNDZmNzk0ZjRiMWQ0ZGE0MmExMjc2YjQxYzdhMjRjNTc0YjU2YjgyYzJjNTVhZmI4","altText":"200_6412877_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_6412877_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-6412877-EN.jpg?context=bWFzdGVyfGltYWdlc3w3MDYzMHxpbWFnZS9qcGVnfGFEaG1MMmczTVM4eE5UQTRNREF4TkRVME5Ea3lOaTh5TURBd1h6WTBNVEk0TnpkZlJVNHVhbkJufGRmY2U2YjVlOTQzODJiNGM1Y2I5MjdjNDNlMWM0ZjYzMDgyOTY2ZjViY2U3NjBiY2Y5ZjEyZDcyMjI5ZjI4ZWQ","altText":"2000_6412877_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_6412877_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-6412877-EN.jpg?context=bWFzdGVyfGltYWdlc3w3MDYzMHxpbWFnZS9qcGVnfGFHSTNMMmczT0M4eE5UQTRNREF4TkRjM05ETXdNaTh4TkRRd1h6WTBNVEk0TnpkZlJVNHVhbkJufDZkNzg0MzNiNmZjMWZmMmY0ZmEwZGY3NTVhZWI4MDg4ZTg5ODE3MmFkNTE0MmNkNzE3Yjg3M2M4ZGQ4YjllNjU","altText":"1440_6412877_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_6412877_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-6412877-EN.jpg?context=bWFzdGVyfGltYWdlc3w3MDYzMHxpbWFnZS9qcGVnfGFHUTVMMmhqT1M4eE5UQTRNREF4TlRBd016WTNPQzh4TWpnd1h6WTBNVEk0TnpkZlJVNHVhbkJufDFkY2I2ZWEwNjdhN2JlMDk1NWIyMmNiOTU4NDZlODE1NTEwOWM4YzlkNDk3ZWQxMGVhMjNjMjZmODIzMDVjMjM","altText":"1280_6412877_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_6412877_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-6412877-EN.jpg?context=bWFzdGVyfGltYWdlc3w3MDYzMHxpbWFnZS9qcGVnfGFEQXhMMmhrTVM4eE5UQTRNREF4TlRJek16QTFOQzh4TURJMFh6WTBNVEk0TnpkZlJVNHVhbkJufDg4YWYxMTk5MzQwZTVmNTEyOTZlOTlhMmUxZGRhNzlkZjBmOTZhMWQ2ZDUyNjFmMDQyY2U4NzRmYjhlMGI0MmY","altText":"1024_6412877_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_6412877_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-6412877-EN.jpg?context=bWFzdGVyfGltYWdlc3w3MDYzMHxpbWFnZS9qcGVnfGFHRm1MMmhrTVM4eE5UQTRNREF4TlRJNU9EVTVNQzgzTmpoZk5qUXhNamczTjE5RlRpNXFjR2N8MDhjYWFhMmFhYmRmN2ExMzg1NjM4ZGJlNTAxYmZkMmVmZDNhNTk5MTE1MmYxOTQ0MWVlMmQzMzRmNTNkMThiZQ","altText":"768_6412877_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_6412877_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-6412877-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MTI0MHxpbWFnZS9qcGVnfGFEaG1MMmhrWlM4eE5UQTRNREF4TlRZeU5qSTNNQzgwT0RCZk5qUXhNamczTjE5RlRpNXFjR2N8MDZmYjFhMzNiMzA2NWFjZDA0ODI1ZWUzMjkxM2U1NGYzODEwZWYzODI3YzU2ZTA2ODMzNmJlNDgwYzA4ZWNkZA","altText":"480_6412877_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_6412877_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-6412877-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjM0fGltYWdlL2pwZWd8YURSbUwyaGtaaTh4TlRBNE1EQXhOVFk1TVRnd05pOHlNREJmTmpReE1qZzNOMTlGVGk1cWNHY3xiMDgzYzcyZDIzYzY5OTgyNDZmNzk0ZjRiMWQ0ZGE0MmExMjc2YjQxYzdhMjRjNTc0YjU2YjgyYzJjNTVhZmI4","altText":"200_6412877_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_6412877_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-6412877-EN.jpg?context=bWFzdGVyfGltYWdlc3w0NDI5fGltYWdlL2pwZWd8YUdFNEwyaGpNUzh4TlRBNE1EQXhOak0wTnpFMk5pOHhNakJmTmpReE1qZzNOMTlGVGk1cWNHY3xkY2JmZGRlNGI5M2FmYzU1OGUzMjk0MzIzMzkwNmZlMTM2MWMxYzAyMjNmNTNkNDUzOWMyZjk3ZTdiZWFkZTYz","altText":"120_6412877_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_6412877_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxOTE2Mzh8aW1hZ2UvanBlZ3xhRGxoTDJnMk1DOHhOVEE0TURBeE5EQTFNelF3Tmd8MTJkMDM0NDdiZTJhZTVlM2NlZWQ1ZjMxMjhiOGY5MWEzNmRmNDc0MWM4MjM1YzZhM2M4M2ViOGM1YzU0YmM5YQ","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"6412877_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-1299917-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDk1MHxpbWFnZS9qcGVnfGFHUTJMMmcwT1M4eE5UQTNOVEl4TWpNNU5EVXlOaTh5TURBd1h6RXlPVGs1TVRkZlJFVXVhbkJufGRkMmE3MzcxMTNmNzk0MDNlNWViNmE2YTZjN2U3ODc5NmE4NjIzZTFmZGQ2ZDQwYmNhNzRkMDc5Yjg4YzRhOWM","altText":"2000_1299917_DE","galleryIndex":3,"width":null,"description":"L = (pole no. – 1) x pin spacing + 9.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_1299917_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-1299917-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDk1MHxpbWFnZS9qcGVnfGFHUTJMMmcwT1M4eE5UQTNOVEl4TWpNNU5EVXlOaTh5TURBd1h6RXlPVGs1TVRkZlJFVXVhbkJufGRkMmE3MzcxMTNmNzk0MDNlNWViNmE2YTZjN2U3ODc5NmE4NjIzZTFmZGQ2ZDQwYmNhNzRkMDc5Yjg4YzRhOWM","altText":"2000_1299917_DE","galleryIndex":3,"width":null,"description":"L = (pole no. – 1) x pin spacing + 9.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_1299917_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-1299917-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDk1MHxpbWFnZS9qcGVnfGFHUTJMMmcwT1M4eE5UQTNOVEl4TWpNNU5EVXlOaTh5TURBd1h6RXlPVGs1TVRkZlJFVXVhbkJufGRkMmE3MzcxMTNmNzk0MDNlNWViNmE2YTZjN2U3ODc5NmE4NjIzZTFmZGQ2ZDQwYmNhNzRkMDc5Yjg4YzRhOWM","altText":"2000_1299917_DE","galleryIndex":3,"width":null,"description":"L = (pole no. – 1) x pin spacing + 9.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_1299917_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-1299917-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE5fGltYWdlL2pwZWd8YURkakwyaGlPUzh4TlRBM05USXhNelV3T0RZek9DOHlNREJmTVRJNU9Ua3hOMTlFUlM1cWNHY3w4YTEyODY3ZDJiMWY1YmRlMTdkNTJiZDhkODI4NzQ4MTQwZjZhZmUwYmQyYjA2MDg3OWI1N2RkMjFiZjczYTZm","altText":"200_1299917_DE","galleryIndex":3,"width":null,"description":"L = (pole no. – 1) x pin spacing + 9.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_1299917_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-1299917-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE5fGltYWdlL2pwZWd8YURkakwyaGlPUzh4TlRBM05USXhNelV3T0RZek9DOHlNREJmTVRJNU9Ua3hOMTlFUlM1cWNHY3w4YTEyODY3ZDJiMWY1YmRlMTdkNTJiZDhkODI4NzQ4MTQwZjZhZmUwYmQyYjA2MDg3OWI1N2RkMjFiZjczYTZm","altText":"200_1299917_DE","galleryIndex":3,"width":null,"description":"L = (pole no. – 1) x pin spacing + 9.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_1299917_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-1299917-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDk1MHxpbWFnZS9qcGVnfGFHUTJMMmcwT1M4eE5UQTNOVEl4TWpNNU5EVXlOaTh5TURBd1h6RXlPVGs1TVRkZlJFVXVhbkJufGRkMmE3MzcxMTNmNzk0MDNlNWViNmE2YTZjN2U3ODc5NmE4NjIzZTFmZGQ2ZDQwYmNhNzRkMDc5Yjg4YzRhOWM","altText":"2000_1299917_DE","galleryIndex":3,"width":null,"description":"L = (pole no. – 1) x pin spacing + 9.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_1299917_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-1299917-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDk1MHxpbWFnZS9qcGVnfGFHVTFMMmcwWmk4eE5UQTNOVEl4TWpVeU5UVTVPQzh4TkRRd1h6RXlPVGs1TVRkZlJFVXVhbkJufDVmOGRkMzVmNjU5YWFhNjE2ZGFiMWQ2ZGI3NTMwOGI0MWY0OTc3NTA2MzhlN2NmMzUyMTc2ZDQzZjU0MGJhMWE","altText":"1440_1299917_DE","galleryIndex":3,"width":null,"description":"L = (pole no. – 1) x pin spacing + 9.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_1299917_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-1299917-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDk1MHxpbWFnZS9qcGVnfGFHSTJMMmcxTmk4eE5UQTNOVEl4TWpjeU1qSXdOaTh4TWpnd1h6RXlPVGs1TVRkZlJFVXVhbkJufDA0YzMyZTI2NDA4ZWVmZWYwNWVjMDA1ZTI2NmNlMzNmMjczMDY5NGY0N2M4ZDI3ZjkxYzg1ODhmZTg5NTI1NGU","altText":"1280_1299917_DE","galleryIndex":3,"width":null,"description":"L = (pole no. – 1) x pin spacing + 9.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_1299917_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-1299917-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDk1MHxpbWFnZS9qcGVnfGFEY3pMMmcxWkM4eE5UQTNOVEl4TWpreE9EZ3hOQzh4TURJMFh6RXlPVGs1TVRkZlJFVXVhbkJufDI0ODlhYjQ4NzcyNzRiNzNmMDZjMTE2ZGNlYzZjMzA2MGY0NGNlZDkxM2VhNDQ0N2Q1OTA3MmMyZDdkZmM1YjI","altText":"1024_1299917_DE","galleryIndex":3,"width":null,"description":"L = (pole no. – 1) x pin spacing + 9.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_1299917_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-1299917-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDk1MHxpbWFnZS9qcGVnfGFHVm1MMmhoWWk4eE5UQTNOVEl4TXpFeE5UUXlNaTgzTmpoZk1USTVPVGt4TjE5RVJTNXFjR2N8NjAyM2FhMjhjNGJlZDdiYmVmZjFlZTQwMWYxZDkzZWNhMDU5M2EwMWExNDZmNjNiYzFkYTE4M2UzMzFlYzM1NA","altText":"768_1299917_DE","galleryIndex":3,"width":null,"description":"L = (pole no. – 1) x pin spacing + 9.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_1299917_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-1299917-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjI0NHxpbWFnZS9qcGVnfGFHSm1MMmhpTWk4eE5UQTNOVEl4TXpNeE1qQXpNQzgwT0RCZk1USTVPVGt4TjE5RVJTNXFjR2N8MTc3M2I4OGQ5YjNjNzJlYTlmMzk2ODc0YjA2ODQxMTliZTlmYzg0NDBiZGQxZTJiYzk4ODM2MmI2M2M0YWZhNA","altText":"480_1299917_DE","galleryIndex":3,"width":null,"description":"L = (pole no. – 1) x pin spacing + 9.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_1299917_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-1299917-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE5fGltYWdlL2pwZWd8YURkakwyaGlPUzh4TlRBM05USXhNelV3T0RZek9DOHlNREJmTVRJNU9Ua3hOMTlFUlM1cWNHY3w4YTEyODY3ZDJiMWY1YmRlMTdkNTJiZDhkODI4NzQ4MTQwZjZhZmUwYmQyYjA2MDg3OWI1N2RkMjFiZjczYTZm","altText":"200_1299917_DE","galleryIndex":3,"width":null,"description":"L = (pole no. – 1) x pin spacing + 9.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_1299917_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-1299917-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTAwfGltYWdlL2pwZWd8YURZeEwyaGxPUzh4TlRBM05USXhOREU1TmpjMk5pOHhNakJmTVRJNU9Ua3hOMTlFUlM1cWNHY3w1MzhjM2RiYWIyYmM4ZTg4MTU1OGQyN2E5ZjViMTUyNzFiZmNhNWNkMjA2Mzg0MDc1NzNlMDJjMTQ0YWFiNzUy","altText":"120_1299917_DE","galleryIndex":3,"width":null,"description":"L = (pole no. – 1) x pin spacing + 9.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_1299917_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w4NTA2MnxpbWFnZS9qcGVnfGFEUmhMMmd4TXk4eE5UQTNOVEl4TVRjd05qTTVPQXxhNmU2MWRlNWNlNWQwZTE3MjE3ZjRkZDM2Y2NlZWI2MzZmMzBmYzY5ZTc5N2YyMjBmODg2MjRhZWQ2MTRmYTc0","altText":"","galleryIndex":3,"width":null,"description":"L = (pole no. – 1) x pin spacing + 9.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1299917_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10005","name":"Feedthrough Components","url":"/c/feedthrough-components","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"feedthrough-components","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"WAGO's versatile connection technology for through-panel applications offers you limitless flexibility in finding solutions. Select between different combinations of permanent and push-in device connections with direct conductor or solder contacts.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-feedthrough-components"},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"2626-1352/000-023","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-block/p/2626-1352_000-023","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":[],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4066966511338","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":72.0,"numberPackageUnits":72.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"PCB terminal block; 6 mm²; Pin spacing 12.5 mm; 2-pole; Push-in CAGE CLAMP®; 6,00 mm²; green","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"60551655","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0033.png?context=bWFzdGVyfGltYWdlc3wyNTB8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJoaE9TOW9NV1V2TVRBME1qa3pPVGN3TkRFeE9ESXVjRzVufDY3NzRhOWE1MmI2NWQ2YzViYWM0YWM2MWY0NWYwZTc0YjU5ODQ5NThhNDA3OGQ3NTg5MTk4YTU2OTU3ZmJhMDQ","altText":"green","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":null,"hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}