[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"2626-3101/000-016","name":"PCB terminal block; 6 mm²; Pin spacing 7.5 mm; 1-pole; Push-in CAGE CLAMP®; 6,00 mm²; green-yellow","url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-block/p/2626-3101_000-016","description":"<h2>PCB terminal block, 2626 Series, solder pin dimensions 1.5 x 1 mm</h2><br/><br/>Our PCB terminal block (item number 2626-3101/000-016) is designed for seamless electrical installations. It is a universal connector that can be used practically anywhere, for example, as a pluggable PCB connector, panel feedthrough header, connector for rail-mount terminal blocks, or a floating connector for different mounting methods. Rated current and voltage are key factors to consider when choosing a PCB terminal block, as they determine the product's suitability for different applications. This product has a rated voltage of 1000 V and a rated current of 48 A, making it suitable for high-load applications. Conductors should only be connected to this PCB terminal block if their strip length is between 13 mm and 15 mm. This product features one conductor terminal and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, boasting a key feature: both solid and fine-stranded conductors with ferrules can be directly inserted without the need for tools or any preparation, such as crimping the ferrule. The dimensions are 9.3 x 28.2 x 18.5 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.2 mm² to 10 mm². It has one level. The single potential can connect one pole using one clamping point The clamping spring is made of chrome-nickel spring steel (CrNi), the contacts are made of electrolytic copper (ECu), and the green-yellow housing is made of polyamide (PA66) for insulation. The contact surface is coated with tin. An operating tool is used to operate this PCB terminal block. THT is used to solder the PCB terminal block. These PCB terminal blocks are mounted using feed-through mounts.. Insert the conductor into the board at a 90° angle.. The solder pins, which are 1.5 x 1 mm in cross-section and 4 mm long, are laid out over the entire terminal strip (in-line). There are two solder pins per potential.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMzk4MTN8aW1hZ2UvanBlZ3xhRGc0TDJnMlpDOHhOVEEyTnpFMk5qa3pNekF5TWd8YmQyMGJjZjJmODg2NDdhYmY4OWI2ZTkyYzA3MGYyNWFkOWJjMjZjZGMwZTE0YjdhYzQ3NjExOGI4OTA4MGY2MA","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"02000025000399cf000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-02000025000399cf000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTA1MXxpbWFnZS9qcGVnfGFHVm1MMmd3Tmk4eE5UQTJOekUyTnpnMU1EVXlOaTh5TURBd1h6QXlNREF3TURJMU1EQXdNems1WTJZd01EQXhNREJpTmw5RVJTNXFjR2N8Y2Q3MmQ5MDZiZDczYzE4Nzg5ZjMxZjhiMTA2YTNmMzg1NmVhN2YyYzNiNTZlZjNlNGI3YzQ2MTYzNWNkMTk5MQ","altText":"2000_02000025000399cf000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_02000025000399cf000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-02000025000399cf000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTA1MXxpbWFnZS9qcGVnfGFHVm1MMmd3Tmk4eE5UQTJOekUyTnpnMU1EVXlOaTh5TURBd1h6QXlNREF3TURJMU1EQXdNems1WTJZd01EQXhNREJpTmw5RVJTNXFjR2N8Y2Q3MmQ5MDZiZDczYzE4Nzg5ZjMxZjhiMTA2YTNmMzg1NmVhN2YyYzNiNTZlZjNlNGI3YzQ2MTYzNWNkMTk5MQ","altText":"2000_02000025000399cf000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_02000025000399cf000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-02000025000399cf000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTA1MXxpbWFnZS9qcGVnfGFHVm1MMmd3Tmk4eE5UQTJOekUyTnpnMU1EVXlOaTh5TURBd1h6QXlNREF3TURJMU1EQXdNems1WTJZd01EQXhNREJpTmw5RVJTNXFjR2N8Y2Q3MmQ5MDZiZDczYzE4Nzg5ZjMxZjhiMTA2YTNmMzg1NmVhN2YyYzNiNTZlZjNlNGI3YzQ2MTYzNWNkMTk5MQ","altText":"2000_02000025000399cf000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_02000025000399cf000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-02000025000399cf000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTA1MXxpbWFnZS9qcGVnfGFHVm1MMmd3Tmk4eE5UQTJOekUyTnpnMU1EVXlOaTh5TURBd1h6QXlNREF3TURJMU1EQXdNems1WTJZd01EQXhNREJpTmw5RVJTNXFjR2N8Y2Q3MmQ5MDZiZDczYzE4Nzg5ZjMxZjhiMTA2YTNmMzg1NmVhN2YyYzNiNTZlZjNlNGI3YzQ2MTYzNWNkMTk5MQ","altText":"2000_02000025000399cf000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_02000025000399cf000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-02000025000399cf000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTA1MXxpbWFnZS9qcGVnfGFEYzVMMmcwTnk4eE5UQTJOekUyT0RBME56RXpOQzh4TkRRd1h6QXlNREF3TURJMU1EQXdNems1WTJZd01EQXhNREJpTmw5RVJTNXFjR2N8ZGEwMDZiODZkYWY5MGIwODBkYTNmYjZjYzFkOTdjNDY3NzkwMzY4OGMxODZhNDk0OWFhMWI1ODcyNGEyYTA1NA","altText":"1440_02000025000399cf000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_02000025000399cf000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-02000025000399cf000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTA1MXxpbWFnZS9qcGVnfGFETTRMMmcwWWk4eE5UQTJOekUyT0RFM09ESXdOaTh4TWpnd1h6QXlNREF3TURJMU1EQXdNems1WTJZd01EQXhNREJpTmw5RVJTNXFjR2N8MzczNjRkYTgzOTEyZTkxOWYyMjBjNDRiODcwODc3Mjc4YjNkOGVkMmM1NTRhYzAxYzYyMjkzNDc3ODkzM2JjYQ","altText":"1280_02000025000399cf000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_02000025000399cf000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-02000025000399cf000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTA1MXxpbWFnZS9qcGVnfGFHRXdMMmcwWlM4eE5UQTJOekUyT0RJM05qVXhNQzh4TURJMFh6QXlNREF3TURJMU1EQXdNems1WTJZd01EQXhNREJpTmw5RVJTNXFjR2N8MjIxMzIxNjAzZTBjYTYwMjVhM2Q2MGRhODdjMmQzYThmMzAzZDM5Mzg0NmI1ZTg4NjY4NDU5NGE2MjI4MWUxOQ","altText":"1024_02000025000399cf000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_02000025000399cf000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-02000025000399cf000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTA1MXxpbWFnZS9qcGVnfGFEQTRMMmcxTWk4eE5UQTJOekUyT0RNM05EZ3hOQzgzTmpoZk1ESXdNREF3TWpVd01EQXpPVGxqWmpBd01ERXdNR0kyWDBSRkxtcHdad3w4ZjRmYzExYTMwMWE3NTZhNzYxYjlmOTUyNWM0MmRmM2NkNGNkY2NiMjE5MDM1NDc0NWI1NjFmZDk3MjM5NDQz","altText":"768_02000025000399cf000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_02000025000399cf000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-02000025000399cf000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTA1MXxpbWFnZS9qcGVnfGFEWmxMMmcxT0M4eE5UQTJOekUyT0RVek9EWTFOQzgwT0RCZk1ESXdNREF3TWpVd01EQXpPVGxqWmpBd01ERXdNR0kyWDBSRkxtcHdad3w0ZTIwNmU2OTdhNjYzZTljZmFkZjIzN2NiMGQ4NjE5OTI4MDk5ZDNiYWIxYjE0ZDk5NDk4YjQ5OGM5YzE4M2Jh","altText":"480_02000025000399cf000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_02000025000399cf000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-02000025000399cf000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjYyfGltYWdlL2pwZWd8YUdRMkwyZzFZaTh4TlRBMk56RTJPRFl6TmprMU9DOHlNREJmTURJd01EQXdNalV3TURBek9UbGpaakF3TURFd01HSTJYMFJGTG1wd1p3fDNiNjJhODBlMGMxY2JjODA5OTA1ZTIwOWZiMGIzOTBjN2U1ODE3NTlhMmU2NDYyMjJkZWVkMmE5NDE0YWU0OTE","altText":"200_02000025000399cf000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_02000025000399cf000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-02000025000399cf000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjYyfGltYWdlL2pwZWd8YUdRMkwyZzFZaTh4TlRBMk56RTJPRFl6TmprMU9DOHlNREJmTURJd01EQXdNalV3TURBek9UbGpaakF3TURFd01HSTJYMFJGTG1wd1p3fDNiNjJhODBlMGMxY2JjODA5OTA1ZTIwOWZiMGIzOTBjN2U1ODE3NTlhMmU2NDYyMjJkZWVkMmE5NDE0YWU0OTE","altText":"200_02000025000399cf000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_02000025000399cf000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-02000025000399cf000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjYyfGltYWdlL2pwZWd8YUdRMkwyZzFZaTh4TlRBMk56RTJPRFl6TmprMU9DOHlNREJmTURJd01EQXdNalV3TURBek9UbGpaakF3TURFd01HSTJYMFJGTG1wd1p3fDNiNjJhODBlMGMxY2JjODA5OTA1ZTIwOWZiMGIzOTBjN2U1ODE3NTlhMmU2NDYyMjJkZWVkMmE5NDE0YWU0OTE","altText":"200_02000025000399cf000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_02000025000399cf000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-02000025000399cf000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTQ0fGltYWdlL2pwZWd8YURjNEwyaGlOQzh4TlRBMk56RTJPVEV5T0RRM09DOHhNakJmTURJd01EQXdNalV3TURBek9UbGpaakF3TURFd01HSTJYMFJGTG1wd1p3fGUwN2ZjY2E4OTljZWJiZjJlYTJhYjQ2ZGZmNmI4MDdiMDI5ODljYmVkNTY4N2NiYzk0Y2M5MjU1MjY3ODQ5YzM","altText":"120_02000025000399cf000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_02000025000399cf000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-02000025000399cf000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTA1MXxpbWFnZS9qcGVnfGFHVm1MMmd3Tmk4eE5UQTJOekUyTnpnMU1EVXlOaTh5TURBd1h6QXlNREF3TURJMU1EQXdNems1WTJZd01EQXhNREJpTmw5RVJTNXFjR2N8Y2Q3MmQ5MDZiZDczYzE4Nzg5ZjMxZjhiMTA2YTNmMzg1NmVhN2YyYzNiNTZlZjNlNGI3YzQ2MTYzNWNkMTk5MQ","altText":"2000_02000025000399cf000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000025000399cf000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-02000025000399cf000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTA1MXxpbWFnZS9qcGVnfGFHVm1MMmd3Tmk4eE5UQTJOekUyTnpnMU1EVXlOaTh5TURBd1h6QXlNREF3TURJMU1EQXdNems1WTJZd01EQXhNREJpTmw5RVJTNXFjR2N8Y2Q3MmQ5MDZiZDczYzE4Nzg5ZjMxZjhiMTA2YTNmMzg1NmVhN2YyYzNiNTZlZjNlNGI3YzQ2MTYzNWNkMTk5MQ","altText":"2000_02000025000399cf000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000025000399cf000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-02000025000399cf000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTA1MXxpbWFnZS9qcGVnfGFHVm1MMmd3Tmk4eE5UQTJOekUyTnpnMU1EVXlOaTh5TURBd1h6QXlNREF3TURJMU1EQXdNems1WTJZd01EQXhNREJpTmw5RVJTNXFjR2N8Y2Q3MmQ5MDZiZDczYzE4Nzg5ZjMxZjhiMTA2YTNmMzg1NmVhN2YyYzNiNTZlZjNlNGI3YzQ2MTYzNWNkMTk5MQ","altText":"2000_02000025000399cf000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000025000399cf000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-02000025000399cf000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjYyfGltYWdlL2pwZWd8YUdRMkwyZzFZaTh4TlRBMk56RTJPRFl6TmprMU9DOHlNREJmTURJd01EQXdNalV3TURBek9UbGpaakF3TURFd01HSTJYMFJGTG1wd1p3fDNiNjJhODBlMGMxY2JjODA5OTA1ZTIwOWZiMGIzOTBjN2U1ODE3NTlhMmU2NDYyMjJkZWVkMmE5NDE0YWU0OTE","altText":"200_02000025000399cf000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000025000399cf000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-02000025000399cf000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjYyfGltYWdlL2pwZWd8YUdRMkwyZzFZaTh4TlRBMk56RTJPRFl6TmprMU9DOHlNREJmTURJd01EQXdNalV3TURBek9UbGpaakF3TURFd01HSTJYMFJGTG1wd1p3fDNiNjJhODBlMGMxY2JjODA5OTA1ZTIwOWZiMGIzOTBjN2U1ODE3NTlhMmU2NDYyMjJkZWVkMmE5NDE0YWU0OTE","altText":"200_02000025000399cf000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000025000399cf000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-02000025000399cf000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTA1MXxpbWFnZS9qcGVnfGFHVm1MMmd3Tmk4eE5UQTJOekUyTnpnMU1EVXlOaTh5TURBd1h6QXlNREF3TURJMU1EQXdNems1WTJZd01EQXhNREJpTmw5RVJTNXFjR2N8Y2Q3MmQ5MDZiZDczYzE4Nzg5ZjMxZjhiMTA2YTNmMzg1NmVhN2YyYzNiNTZlZjNlNGI3YzQ2MTYzNWNkMTk5MQ","altText":"2000_02000025000399cf000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000025000399cf000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-02000025000399cf000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTA1MXxpbWFnZS9qcGVnfGFEYzVMMmcwTnk4eE5UQTJOekUyT0RBME56RXpOQzh4TkRRd1h6QXlNREF3TURJMU1EQXdNems1WTJZd01EQXhNREJpTmw5RVJTNXFjR2N8ZGEwMDZiODZkYWY5MGIwODBkYTNmYjZjYzFkOTdjNDY3NzkwMzY4OGMxODZhNDk0OWFhMWI1ODcyNGEyYTA1NA","altText":"1440_02000025000399cf000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_02000025000399cf000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-02000025000399cf000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTA1MXxpbWFnZS9qcGVnfGFETTRMMmcwWWk4eE5UQTJOekUyT0RFM09ESXdOaTh4TWpnd1h6QXlNREF3TURJMU1EQXdNems1WTJZd01EQXhNREJpTmw5RVJTNXFjR2N8MzczNjRkYTgzOTEyZTkxOWYyMjBjNDRiODcwODc3Mjc4YjNkOGVkMmM1NTRhYzAxYzYyMjkzNDc3ODkzM2JjYQ","altText":"1280_02000025000399cf000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_02000025000399cf000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-02000025000399cf000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTA1MXxpbWFnZS9qcGVnfGFHRXdMMmcwWlM4eE5UQTJOekUyT0RJM05qVXhNQzh4TURJMFh6QXlNREF3TURJMU1EQXdNems1WTJZd01EQXhNREJpTmw5RVJTNXFjR2N8MjIxMzIxNjAzZTBjYTYwMjVhM2Q2MGRhODdjMmQzYThmMzAzZDM5Mzg0NmI1ZTg4NjY4NDU5NGE2MjI4MWUxOQ","altText":"1024_02000025000399cf000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_02000025000399cf000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-02000025000399cf000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTA1MXxpbWFnZS9qcGVnfGFEQTRMMmcxTWk4eE5UQTJOekUyT0RNM05EZ3hOQzgzTmpoZk1ESXdNREF3TWpVd01EQXpPVGxqWmpBd01ERXdNR0kyWDBSRkxtcHdad3w4ZjRmYzExYTMwMWE3NTZhNzYxYjlmOTUyNWM0MmRmM2NkNGNkY2NiMjE5MDM1NDc0NWI1NjFmZDk3MjM5NDQz","altText":"768_02000025000399cf000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_02000025000399cf000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-02000025000399cf000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTA1MXxpbWFnZS9qcGVnfGFEWmxMMmcxT0M4eE5UQTJOekUyT0RVek9EWTFOQzgwT0RCZk1ESXdNREF3TWpVd01EQXpPVGxqWmpBd01ERXdNR0kyWDBSRkxtcHdad3w0ZTIwNmU2OTdhNjYzZTljZmFkZjIzN2NiMGQ4NjE5OTI4MDk5ZDNiYWIxYjE0ZDk5NDk4YjQ5OGM5YzE4M2Jh","altText":"480_02000025000399cf000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_02000025000399cf000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-02000025000399cf000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjYyfGltYWdlL2pwZWd8YUdRMkwyZzFZaTh4TlRBMk56RTJPRFl6TmprMU9DOHlNREJmTURJd01EQXdNalV3TURBek9UbGpaakF3TURFd01HSTJYMFJGTG1wd1p3fDNiNjJhODBlMGMxY2JjODA5OTA1ZTIwOWZiMGIzOTBjN2U1ODE3NTlhMmU2NDYyMjJkZWVkMmE5NDE0YWU0OTE","altText":"200_02000025000399cf000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000025000399cf000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-02000025000399cf000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTQ0fGltYWdlL2pwZWd8YURjNEwyaGlOQzh4TlRBMk56RTJPVEV5T0RRM09DOHhNakJmTURJd01EQXdNalV3TURBek9UbGpaakF3TURFd01HSTJYMFJGTG1wd1p3fGUwN2ZjY2E4OTljZWJiZjJlYTJhYjQ2ZGZmNmI4MDdiMDI5ODljYmVkNTY4N2NiYzk0Y2M5MjU1MjY3ODQ5YzM","altText":"120_02000025000399cf000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_02000025000399cf000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMzk4MTN8aW1hZ2UvanBlZ3xhRGc0TDJnMlpDOHhOVEEyTnpFMk5qa3pNekF5TWd8YmQyMGJjZjJmODg2NDdhYmY4OWI2ZTkyYzA3MGYyNWFkOWJjMjZjZGMwZTE0YjdhYzQ3NjExOGI4OTA4MGY2MA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"02000025000399cf000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200002a0000b5a3000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NzgwMnxpbWFnZS9qcGVnfGFHUTFMMmd5T1M4eE5UQTJPRGs0TURVeE1EYzFNQzh5TURBd1h6QXlNREF3TURKaE1EQXdNR0kxWVRNd01EQXhNREJpTmw5RlRpNXFjR2N8OTQwMzc1M2U1MWQ2Y2NkMTI1NWJmY2MyZGRmMzM2ODk3N2ViNzc4MWVhYzNjZjJhZWMwZDNhNjk5YmM3MzhjYw","altText":"2000_0200002a0000b5a3000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200002a0000b5a3000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200002a0000b5a3000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NzgwMnxpbWFnZS9qcGVnfGFHUTFMMmd5T1M4eE5UQTJPRGs0TURVeE1EYzFNQzh5TURBd1h6QXlNREF3TURKaE1EQXdNR0kxWVRNd01EQXhNREJpTmw5RlRpNXFjR2N8OTQwMzc1M2U1MWQ2Y2NkMTI1NWJmY2MyZGRmMzM2ODk3N2ViNzc4MWVhYzNjZjJhZWMwZDNhNjk5YmM3MzhjYw","altText":"2000_0200002a0000b5a3000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200002a0000b5a3000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200002a0000b5a3000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NzgwMnxpbWFnZS9qcGVnfGFHUTFMMmd5T1M4eE5UQTJPRGs0TURVeE1EYzFNQzh5TURBd1h6QXlNREF3TURKaE1EQXdNR0kxWVRNd01EQXhNREJpTmw5RlRpNXFjR2N8OTQwMzc1M2U1MWQ2Y2NkMTI1NWJmY2MyZGRmMzM2ODk3N2ViNzc4MWVhYzNjZjJhZWMwZDNhNjk5YmM3MzhjYw","altText":"2000_0200002a0000b5a3000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200002a0000b5a3000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200002a0000b5a3000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTY3fGltYWdlL2pwZWd8YUdabUwyZzBZUzh4TlRBMk9EazRNVGc0TnpBd05pOHlNREJmTURJd01EQXdNbUV3TURBd1lqVmhNekF3TURFd01HSTJYMFZPTG1wd1p3fDVmZWFmODcwNjExNDExZmZiNjAyOTA4Y2MyMTgxMTNhZGM1YmVjNTAwNjk0NzllYzJmOTIzMDgzYWIzNDI3Njk","altText":"200_0200002a0000b5a3000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200002a0000b5a3000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200002a0000b5a3000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTY3fGltYWdlL2pwZWd8YUdabUwyZzBZUzh4TlRBMk9EazRNVGc0TnpBd05pOHlNREJmTURJd01EQXdNbUV3TURBd1lqVmhNekF3TURFd01HSTJYMFZPTG1wd1p3fDVmZWFmODcwNjExNDExZmZiNjAyOTA4Y2MyMTgxMTNhZGM1YmVjNTAwNjk0NzllYzJmOTIzMDgzYWIzNDI3Njk","altText":"200_0200002a0000b5a3000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200002a0000b5a3000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200002a0000b5a3000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NzgwMnxpbWFnZS9qcGVnfGFHUTFMMmd5T1M4eE5UQTJPRGs0TURVeE1EYzFNQzh5TURBd1h6QXlNREF3TURKaE1EQXdNR0kxWVRNd01EQXhNREJpTmw5RlRpNXFjR2N8OTQwMzc1M2U1MWQ2Y2NkMTI1NWJmY2MyZGRmMzM2ODk3N2ViNzc4MWVhYzNjZjJhZWMwZDNhNjk5YmM3MzhjYw","altText":"2000_0200002a0000b5a3000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200002a0000b5a3000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200002a0000b5a3000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NzgwMnxpbWFnZS9qcGVnfGFERTRMMmd5TXk4eE5UQTJPRGs0TURjd056TTFPQzh4TkRRd1h6QXlNREF3TURKaE1EQXdNR0kxWVRNd01EQXhNREJpTmw5RlRpNXFjR2N8MGViMWM4MWQyMGM0N2Q5MTAyNmU2OTMzZGNmNmQzOWNhOGU5MTk3ZjI2NTM1MjkxYjJlMmIxMDZiZjc4OGY0ZQ","altText":"1440_0200002a0000b5a3000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200002a0000b5a3000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200002a0000b5a3000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NzgwMnxpbWFnZS9qcGVnfGFEUTRMMmd4WXk4eE5UQTJPRGs0TURrd016azJOaTh4TWpnd1h6QXlNREF3TURKaE1EQXdNR0kxWVRNd01EQXhNREJpTmw5RlRpNXFjR2N8ZTVlMjFmZmU3ODdmZmQyZTljNjMyODRhYjdlYTIwM2Q2NTk1OTZhMDM4YzE2MjRhZDc3YjUyZGUxNzEzMDI3OA","altText":"1280_0200002a0000b5a3000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200002a0000b5a3000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200002a0000b5a3000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NzgwMnxpbWFnZS9qcGVnfGFETXpMMmd6TWk4eE5UQTJPRGs0TVRFd01EVTNOQzh4TURJMFh6QXlNREF3TURKaE1EQXdNR0kxWVRNd01EQXhNREJpTmw5RlRpNXFjR2N8YjBmM2MyOWJlNTNjNTRhZGQwZTUwZDZiODliNzhmNjJmYTkyYzdlZDUwNWVhYTBmMWJlMTZlNjBhMzEyMmJkZg","altText":"1024_0200002a0000b5a3000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200002a0000b5a3000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200002a0000b5a3000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NzgwMnxpbWFnZS9qcGVnfGFHSXhMMmd6T1M4eE5UQTJPRGs0TVRNMk1qY3hPQzgzTmpoZk1ESXdNREF3TW1Fd01EQXdZalZoTXpBd01ERXdNR0kyWDBWT0xtcHdad3wzZjk1ZTViMDlhNWYzYzllYjRkOWY5OWZmYjVjNWVlYWMzNTBiNjQzZTU3MTM4ODYzOTlmMjMzNzU1NGQ3ZWE0","altText":"768_0200002a0000b5a3000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200002a0000b5a3000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200002a0000b5a3000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzODAyMHxpbWFnZS9qcGVnfGFEWm1MMmcwTUM4eE5UQTJPRGs0TVRVMU9UTXlOaTgwT0RCZk1ESXdNREF3TW1Fd01EQXdZalZoTXpBd01ERXdNR0kyWDBWT0xtcHdad3wwMWE2NDRjZjliYWYyNjk3ODgxZjQ1NjgzMTdlNzM2ZjAyZmMxN2U4YjgwYzY1MmFkZTE0N2NmMWU3ZGJkZjUw","altText":"480_0200002a0000b5a3000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200002a0000b5a3000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200002a0000b5a3000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTY3fGltYWdlL2pwZWd8YUdabUwyZzBZUzh4TlRBMk9EazRNVGc0TnpBd05pOHlNREJmTURJd01EQXdNbUV3TURBd1lqVmhNekF3TURFd01HSTJYMFZPTG1wd1p3fDVmZWFmODcwNjExNDExZmZiNjAyOTA4Y2MyMTgxMTNhZGM1YmVjNTAwNjk0NzllYzJmOTIzMDgzYWIzNDI3Njk","altText":"200_0200002a0000b5a3000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200002a0000b5a3000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200002a0000b5a3000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MDM2fGltYWdlL2pwZWd8YURFNUwyaGhZUzh4TlRBMk9EazRNalUwTWpNMk5pOHhNakJmTURJd01EQXdNbUV3TURBd1lqVmhNekF3TURFd01HSTJYMFZPTG1wd1p3fGZjZDRjMjA1ZTQ2NjNjMGI2YjY2ZWIyMzhlMzI3NDRmMjI2MzE1NDZhYWQ1YzU2OWZhMzVlZDY0NmM0NjA5NDI","altText":"120_0200002a0000b5a3000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200002a0000b5a3000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODM0ODh8aW1hZ2UvanBlZ3xhREJqTDJnek55OHhOVEEyT0RrNE1ERTFNRE13TWd8MDE1NTYwODU2YjhhOWM4YzQyZGQxNmQzYWM1N2NjNTVkNTg2YjIwMzlkNzFmNDY3OTk2NGM4MDUwNjY2NmU1Yg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200002a0000b5a3000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-6412878-EN.jpg?context=bWFzdGVyfGltYWdlc3w3MTUwNXxpbWFnZS9qcGVnfGFHWTJMMmd3T1M4eE5UQTJPRGszTnpnNE9UTXhNQzh5TURBd1h6WTBNVEk0TnpoZlJVNHVhbkJufDAyYmRhNzRhZDU4NDVlMTE1NmQwYjNiNTIzYjEzZWIxMTcwODIwYjczOGQ3OTdlYmQ3NjVjZWE4NmE5MmQ4N2E","altText":"2000_6412878_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_6412878_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-6412878-EN.jpg?context=bWFzdGVyfGltYWdlc3w3MTUwNXxpbWFnZS9qcGVnfGFHWTJMMmd3T1M4eE5UQTJPRGszTnpnNE9UTXhNQzh5TURBd1h6WTBNVEk0TnpoZlJVNHVhbkJufDAyYmRhNzRhZDU4NDVlMTE1NmQwYjNiNTIzYjEzZWIxMTcwODIwYjczOGQ3OTdlYmQ3NjVjZWE4NmE5MmQ4N2E","altText":"2000_6412878_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_6412878_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-6412878-EN.jpg?context=bWFzdGVyfGltYWdlc3w3MTUwNXxpbWFnZS9qcGVnfGFHWTJMMmd3T1M4eE5UQTJPRGszTnpnNE9UTXhNQzh5TURBd1h6WTBNVEk0TnpoZlJVNHVhbkJufDAyYmRhNzRhZDU4NDVlMTE1NmQwYjNiNTIzYjEzZWIxMTcwODIwYjczOGQ3OTdlYmQ3NjVjZWE4NmE5MmQ4N2E","altText":"2000_6412878_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_6412878_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-6412878-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjQyfGltYWdlL2pwZWd8YURObEwyaGlOQzh4TlRBMk9EazNPVEl3TURBek1DOHlNREJmTmpReE1qZzNPRjlGVGk1cWNHY3wzMzhkNmE2OWJjODUwMjRjMWZlZmE2OTYwN2FmZmE3MzcxMDQ5NzBhNmQzZmZlMTFkZmVkMzI5MTdjN2VkYWYx","altText":"200_6412878_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_6412878_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-6412878-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjQyfGltYWdlL2pwZWd8YURObEwyaGlOQzh4TlRBMk9EazNPVEl3TURBek1DOHlNREJmTmpReE1qZzNPRjlGVGk1cWNHY3wzMzhkNmE2OWJjODUwMjRjMWZlZmE2OTYwN2FmZmE3MzcxMDQ5NzBhNmQzZmZlMTFkZmVkMzI5MTdjN2VkYWYx","altText":"200_6412878_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_6412878_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-6412878-EN.jpg?context=bWFzdGVyfGltYWdlc3w3MTUwNXxpbWFnZS9qcGVnfGFHWTJMMmd3T1M4eE5UQTJPRGszTnpnNE9UTXhNQzh5TURBd1h6WTBNVEk0TnpoZlJVNHVhbkJufDAyYmRhNzRhZDU4NDVlMTE1NmQwYjNiNTIzYjEzZWIxMTcwODIwYjczOGQ3OTdlYmQ3NjVjZWE4NmE5MmQ4N2E","altText":"2000_6412878_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_6412878_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-6412878-EN.jpg?context=bWFzdGVyfGltYWdlc3w3MTUwNXxpbWFnZS9qcGVnfGFEazJMMmcwTnk4eE5UQTJPRGszT0RFMU1UUTFOQzh4TkRRd1h6WTBNVEk0TnpoZlJVNHVhbkJufGRjYjk3OThmOGI1NjE5MDZhYzhhZGQzMzNmNDVjZmZmMWRjMTMyMmExODFlMGQzNjA3NjcwMjhhMTYwNzQ5Nzk","altText":"1440_6412878_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_6412878_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-6412878-EN.jpg?context=bWFzdGVyfGltYWdlc3w3MTUwNXxpbWFnZS9qcGVnfGFEVXpMMmcwWlM4eE5UQTJPRGszT0RNME9EQTJNaTh4TWpnd1h6WTBNVEk0TnpoZlJVNHVhbkJufGQzMzVjZjJjNTEzN2Y0Zjk2YmU0Y2Q3ZWVjYzE4NjA5YjNhOTRlOTZmNDAxZDBjNDlmOGFlMDQzNjc5YWY5ZGY","altText":"1280_6412878_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_6412878_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-6412878-EN.jpg?context=bWFzdGVyfGltYWdlc3w3MTUwNXxpbWFnZS9qcGVnfGFESXpMMmcxTlM4eE5UQTJPRGszT0RVME5EWTNNQzh4TURJMFh6WTBNVEk0TnpoZlJVNHVhbkJufDkzNDUwOTk3ODdiZDEzODc4ZDNlMmRlMmM4YjI5YWQ5Yjc3MjhjZTNjMDQ0ZGVhYmE3NTNkODYyNjllMWNlODA","altText":"1024_6412878_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_6412878_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-6412878-EN.jpg?context=bWFzdGVyfGltYWdlc3w3MTUwNXxpbWFnZS9qcGVnfGFHWTBMMmcxWWk4eE5UQTJPRGszT0RjME1USTNPQzgzTmpoZk5qUXhNamczT0Y5RlRpNXFjR2N8ZGQ1YzhiNDY3MTA5ZWE1Yzg2MDIxYzJmM2Y1YjdjNGJlMzhlZmE2OTcwZGM2NWZkMjc5OGJmZmFmYjRlYTk2Nw","altText":"768_6412878_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_6412878_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-6412878-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MTk2NXxpbWFnZS9qcGVnfGFHSXdMMmcyTWk4eE5UQTJPRGszT0Rrek56ZzROaTgwT0RCZk5qUXhNamczT0Y5RlRpNXFjR2N8N2M4MWFmYjU0ODNkMmFkMTJlM2Q0Y2UwMDI1YzMyOTQ5OTdkMTNhZGMzNDlkYzk1ZTUwYTViMmM2MzAzZWJjNw","altText":"480_6412878_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_6412878_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-6412878-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjQyfGltYWdlL2pwZWd8YURObEwyaGlOQzh4TlRBMk9EazNPVEl3TURBek1DOHlNREJmTmpReE1qZzNPRjlGVGk1cWNHY3wzMzhkNmE2OWJjODUwMjRjMWZlZmE2OTYwN2FmZmE3MzcxMDQ5NzBhNmQzZmZlMTFkZmVkMzI5MTdjN2VkYWYx","altText":"200_6412878_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_6412878_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-6412878-EN.jpg?context=bWFzdGVyfGltYWdlc3w0NDA3fGltYWdlL2pwZWd8YURNNEwyaGpOaTh4TlRBMk9EazNPVGM0T1RnMU5DOHhNakJmTmpReE1qZzNPRjlGVGk1cWNHY3w2YWE3NjZjZjY5NWVlZmI3ZGEzYWY5ZTAxZjMyNjgwMmE2ZTI0ZmUwODVmYzUwYzhlMDJiZGRiNWQ0ZGMyZWYz","altText":"120_6412878_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_6412878_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxOTM2NDh8aW1hZ2UvanBlZ3xhRGxoTDJneFlpOHhOVEEyT0RrM056TXpNakkxTkF8YWNjMzc2MzRlMmRmMGMyYTUxN2ZkMTRiOTAwYTNhYzkxOTUwZDYzOGVlMjA1Zjc3OTcwY2NlYjg2MDNmNmY3Nw","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"6412878_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000500020b87000500b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDg5MHxpbWFnZS9qcGVnfGFHTmtMMmhpTkM4eE5UQTNPVE13T0RBek5EQTNPQzh5TURBd1h6QXlNREF3TURBMU1EQXdNakJpT0Rjd01EQTFNREJpTmw5RVJTNXFjR2N8YTZlY2ZlNThkZThhNDNhZmM0NGNlZDYzMjJlZmVlNTZlNzFkMGZlYzVhYTJlNjEzMmU4OTI3YmQyYTM5YWYzZQ","altText":"2000_0200000500020b87000500b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = 9.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000500020b87000500b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000500020b87000500b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDg5MHxpbWFnZS9qcGVnfGFHTmtMMmhpTkM4eE5UQTNPVE13T0RBek5EQTNPQzh5TURBd1h6QXlNREF3TURBMU1EQXdNakJpT0Rjd01EQTFNREJpTmw5RVJTNXFjR2N8YTZlY2ZlNThkZThhNDNhZmM0NGNlZDYzMjJlZmVlNTZlNzFkMGZlYzVhYTJlNjEzMmU4OTI3YmQyYTM5YWYzZQ","altText":"2000_0200000500020b87000500b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = 9.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000500020b87000500b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000500020b87000500b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDg5MHxpbWFnZS9qcGVnfGFHTmtMMmhpTkM4eE5UQTNPVE13T0RBek5EQTNPQzh5TURBd1h6QXlNREF3TURBMU1EQXdNakJpT0Rjd01EQTFNREJpTmw5RVJTNXFjR2N8YTZlY2ZlNThkZThhNDNhZmM0NGNlZDYzMjJlZmVlNTZlNzFkMGZlYzVhYTJlNjEzMmU4OTI3YmQyYTM5YWYzZQ","altText":"2000_0200000500020b87000500b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = 9.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000500020b87000500b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000500020b87000500b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTczfGltYWdlL2pwZWd8YUdaaUwyaGtNeTh4TlRBM09UTXdPVFF4TURNek5DOHlNREJmTURJd01EQXdNRFV3TURBeU1HSTROekF3TURVd01HSTJYMFJGTG1wd1p3fDc0NjA4YTlmZTdiYWQ1NjUxMjY2ZjZjYjcwYzgyN2NkZTVhYzExYzI1YWFlY2MzMzhjZGVhNTBlNThmY2FjMzk","altText":"200_0200000500020b87000500b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = 9.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000500020b87000500b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000500020b87000500b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTczfGltYWdlL2pwZWd8YUdaaUwyaGtNeTh4TlRBM09UTXdPVFF4TURNek5DOHlNREJmTURJd01EQXdNRFV3TURBeU1HSTROekF3TURVd01HSTJYMFJGTG1wd1p3fDc0NjA4YTlmZTdiYWQ1NjUxMjY2ZjZjYjcwYzgyN2NkZTVhYzExYzI1YWFlY2MzMzhjZGVhNTBlNThmY2FjMzk","altText":"200_0200000500020b87000500b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = 9.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000500020b87000500b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000500020b87000500b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDg5MHxpbWFnZS9qcGVnfGFHTmtMMmhpTkM4eE5UQTNPVE13T0RBek5EQTNPQzh5TURBd1h6QXlNREF3TURBMU1EQXdNakJpT0Rjd01EQTFNREJpTmw5RVJTNXFjR2N8YTZlY2ZlNThkZThhNDNhZmM0NGNlZDYzMjJlZmVlNTZlNzFkMGZlYzVhYTJlNjEzMmU4OTI3YmQyYTM5YWYzZQ","altText":"2000_0200000500020b87000500b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = 9.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000500020b87000500b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000500020b87000500b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDg5MHxpbWFnZS9qcGVnfGFEbGtMMmhpWWk4eE5UQTNPVE13T0RJek1EWTROaTh4TkRRd1h6QXlNREF3TURBMU1EQXdNakJpT0Rjd01EQTFNREJpTmw5RVJTNXFjR2N8ZGFmYzBmODJlZmFiNTJjNmY4ZmEwN2Y5Y2U5MzRmOGZmOWJkNDg5Mjg0OWU1NTAwYTIxODc5YTZmYjhmMDU4ZQ","altText":"1440_0200000500020b87000500b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = 9.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000500020b87000500b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000500020b87000500b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDg5MHxpbWFnZS9qcGVnfGFERmlMMmhqTXk4eE5UQTNPVE13T0RRNU1qZ3pNQzh4TWpnd1h6QXlNREF3TURBMU1EQXdNakJpT0Rjd01EQTFNREJpTmw5RVJTNXFjR2N8YWVjMjI0MTUyOGM1ZDUyNjg5YmRkNTI4NDE1MTZjYzkxYjNiY2JmYzQ3Y2Y1MDZkMGIxM2VhYWVjMTVhMDZmMg","altText":"1280_0200000500020b87000500b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = 9.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000500020b87000500b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000500020b87000500b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDg5MHxpbWFnZS9qcGVnfGFHVTVMMmhqWXk4eE5UQTNPVE13T0RjMU5EazNOQzh4TURJMFh6QXlNREF3TURBMU1EQXdNakJpT0Rjd01EQTFNREJpTmw5RVJTNXFjR2N8NzA3YmMwMmYyNjQyODE1OWQ4ZTZhYzc2NjFjNzNhMjg2Mjk0MTRmNWEyMWM0YTYxYTQxZDQ5YmQ2YmRjYjAyMA","altText":"1024_0200000500020b87000500b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = 9.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000500020b87000500b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000500020b87000500b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDg5MHxpbWFnZS9qcGVnfGFHSmhMMmhrTXk4eE5UQTNPVE13T0RrMU1UVTRNaTgzTmpoZk1ESXdNREF3TURVd01EQXlNR0k0TnpBd01EVXdNR0kyWDBSRkxtcHdad3xmZmYyMmI4ODZjZDM2YTE2NzYwMDgzZjYzZmRiNjg5MTA2ZmQwOGE2Y2VlMGQ4NDAyMDIxNGUyNTZkYjM4ZGZi","altText":"768_0200000500020b87000500b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = 9.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000500020b87000500b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000500020b87000500b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTkyNXxpbWFnZS9qcGVnfGFHUmpMMmhrWkM4eE5UQTNPVE13T1RFME9ERTVNQzgwT0RCZk1ESXdNREF3TURVd01EQXlNR0k0TnpBd01EVXdNR0kyWDBSRkxtcHdad3w1ZGNlNjcxZjhiYTU2ZmVlY2IzMDAzZTZiMDExZDc3MjFjMmJmNzA0OTk1MjIxOTEwYmExNDhjNDNiMDc5N2Fj","altText":"480_0200000500020b87000500b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = 9.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000500020b87000500b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000500020b87000500b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTczfGltYWdlL2pwZWd8YUdaaUwyaGtNeTh4TlRBM09UTXdPVFF4TURNek5DOHlNREJmTURJd01EQXdNRFV3TURBeU1HSTROekF3TURVd01HSTJYMFJGTG1wd1p3fDc0NjA4YTlmZTdiYWQ1NjUxMjY2ZjZjYjcwYzgyN2NkZTVhYzExYzI1YWFlY2MzMzhjZGVhNTBlNThmY2FjMzk","altText":"200_0200000500020b87000500b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = 9.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000500020b87000500b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000500020b87000500b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDYyfGltYWdlL2pwZWd8YURrekwyZ3pPUzh4TlRBM09UTXhNREV6TVRJek1DOHhNakJmTURJd01EQXdNRFV3TURBeU1HSTROekF3TURVd01HSTJYMFJGTG1wd1p3fDk2NmRmNDQ4OTY2ODI3ZWNlMWNhYmEzMmRmOGE0OTY4NWM2MWUzYTUxMmYxYmI4OWI0NTQ5YzU1MjI5NTQ2MjA","altText":"120_0200000500020b87000500b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = 9.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000500020b87000500b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0NDA0MXxpbWFnZS9qcGVnfGFEZ3pMMmcxWXk4eE5UQTNPVE13TnpVM05UTXlOZ3w5MDFlZWI3NGFiZmU1ODYyMjhkY2ZlZjFiNGFmMmRkZjljYzgzZWZlMDMzODZkNDgwMjJjNjJkOGVjMmI0MjBl","altText":"","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = 9.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000500020b87000500b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-02000025000399cf000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTA1MXxpbWFnZS9qcGVnfGFHVm1MMmd3Tmk4eE5UQTJOekUyTnpnMU1EVXlOaTh5TURBd1h6QXlNREF3TURJMU1EQXdNems1WTJZd01EQXhNREJpTmw5RVJTNXFjR2N8Y2Q3MmQ5MDZiZDczYzE4Nzg5ZjMxZjhiMTA2YTNmMzg1NmVhN2YyYzNiNTZlZjNlNGI3YzQ2MTYzNWNkMTk5MQ","altText":"2000_02000025000399cf000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000025000399cf000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-02000025000399cf000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTA1MXxpbWFnZS9qcGVnfGFHVm1MMmd3Tmk4eE5UQTJOekUyTnpnMU1EVXlOaTh5TURBd1h6QXlNREF3TURJMU1EQXdNems1WTJZd01EQXhNREJpTmw5RVJTNXFjR2N8Y2Q3MmQ5MDZiZDczYzE4Nzg5ZjMxZjhiMTA2YTNmMzg1NmVhN2YyYzNiNTZlZjNlNGI3YzQ2MTYzNWNkMTk5MQ","altText":"2000_02000025000399cf000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000025000399cf000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-02000025000399cf000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTA1MXxpbWFnZS9qcGVnfGFHVm1MMmd3Tmk4eE5UQTJOekUyTnpnMU1EVXlOaTh5TURBd1h6QXlNREF3TURJMU1EQXdNems1WTJZd01EQXhNREJpTmw5RVJTNXFjR2N8Y2Q3MmQ5MDZiZDczYzE4Nzg5ZjMxZjhiMTA2YTNmMzg1NmVhN2YyYzNiNTZlZjNlNGI3YzQ2MTYzNWNkMTk5MQ","altText":"2000_02000025000399cf000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000025000399cf000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-02000025000399cf000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjYyfGltYWdlL2pwZWd8YUdRMkwyZzFZaTh4TlRBMk56RTJPRFl6TmprMU9DOHlNREJmTURJd01EQXdNalV3TURBek9UbGpaakF3TURFd01HSTJYMFJGTG1wd1p3fDNiNjJhODBlMGMxY2JjODA5OTA1ZTIwOWZiMGIzOTBjN2U1ODE3NTlhMmU2NDYyMjJkZWVkMmE5NDE0YWU0OTE","altText":"200_02000025000399cf000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000025000399cf000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-02000025000399cf000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjYyfGltYWdlL2pwZWd8YUdRMkwyZzFZaTh4TlRBMk56RTJPRFl6TmprMU9DOHlNREJmTURJd01EQXdNalV3TURBek9UbGpaakF3TURFd01HSTJYMFJGTG1wd1p3fDNiNjJhODBlMGMxY2JjODA5OTA1ZTIwOWZiMGIzOTBjN2U1ODE3NTlhMmU2NDYyMjJkZWVkMmE5NDE0YWU0OTE","altText":"200_02000025000399cf000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000025000399cf000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-02000025000399cf000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTA1MXxpbWFnZS9qcGVnfGFHVm1MMmd3Tmk4eE5UQTJOekUyTnpnMU1EVXlOaTh5TURBd1h6QXlNREF3TURJMU1EQXdNems1WTJZd01EQXhNREJpTmw5RVJTNXFjR2N8Y2Q3MmQ5MDZiZDczYzE4Nzg5ZjMxZjhiMTA2YTNmMzg1NmVhN2YyYzNiNTZlZjNlNGI3YzQ2MTYzNWNkMTk5MQ","altText":"2000_02000025000399cf000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000025000399cf000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-02000025000399cf000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTA1MXxpbWFnZS9qcGVnfGFEYzVMMmcwTnk4eE5UQTJOekUyT0RBME56RXpOQzh4TkRRd1h6QXlNREF3TURJMU1EQXdNems1WTJZd01EQXhNREJpTmw5RVJTNXFjR2N8ZGEwMDZiODZkYWY5MGIwODBkYTNmYjZjYzFkOTdjNDY3NzkwMzY4OGMxODZhNDk0OWFhMWI1ODcyNGEyYTA1NA","altText":"1440_02000025000399cf000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_02000025000399cf000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-02000025000399cf000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTA1MXxpbWFnZS9qcGVnfGFETTRMMmcwWWk4eE5UQTJOekUyT0RFM09ESXdOaTh4TWpnd1h6QXlNREF3TURJMU1EQXdNems1WTJZd01EQXhNREJpTmw5RVJTNXFjR2N8MzczNjRkYTgzOTEyZTkxOWYyMjBjNDRiODcwODc3Mjc4YjNkOGVkMmM1NTRhYzAxYzYyMjkzNDc3ODkzM2JjYQ","altText":"1280_02000025000399cf000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_02000025000399cf000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-02000025000399cf000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTA1MXxpbWFnZS9qcGVnfGFHRXdMMmcwWlM4eE5UQTJOekUyT0RJM05qVXhNQzh4TURJMFh6QXlNREF3TURJMU1EQXdNems1WTJZd01EQXhNREJpTmw5RVJTNXFjR2N8MjIxMzIxNjAzZTBjYTYwMjVhM2Q2MGRhODdjMmQzYThmMzAzZDM5Mzg0NmI1ZTg4NjY4NDU5NGE2MjI4MWUxOQ","altText":"1024_02000025000399cf000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_02000025000399cf000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-02000025000399cf000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTA1MXxpbWFnZS9qcGVnfGFEQTRMMmcxTWk4eE5UQTJOekUyT0RNM05EZ3hOQzgzTmpoZk1ESXdNREF3TWpVd01EQXpPVGxqWmpBd01ERXdNR0kyWDBSRkxtcHdad3w4ZjRmYzExYTMwMWE3NTZhNzYxYjlmOTUyNWM0MmRmM2NkNGNkY2NiMjE5MDM1NDc0NWI1NjFmZDk3MjM5NDQz","altText":"768_02000025000399cf000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_02000025000399cf000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-02000025000399cf000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTA1MXxpbWFnZS9qcGVnfGFEWmxMMmcxT0M4eE5UQTJOekUyT0RVek9EWTFOQzgwT0RCZk1ESXdNREF3TWpVd01EQXpPVGxqWmpBd01ERXdNR0kyWDBSRkxtcHdad3w0ZTIwNmU2OTdhNjYzZTljZmFkZjIzN2NiMGQ4NjE5OTI4MDk5ZDNiYWIxYjE0ZDk5NDk4YjQ5OGM5YzE4M2Jh","altText":"480_02000025000399cf000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_02000025000399cf000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-02000025000399cf000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjYyfGltYWdlL2pwZWd8YUdRMkwyZzFZaTh4TlRBMk56RTJPRFl6TmprMU9DOHlNREJmTURJd01EQXdNalV3TURBek9UbGpaakF3TURFd01HSTJYMFJGTG1wd1p3fDNiNjJhODBlMGMxY2JjODA5OTA1ZTIwOWZiMGIzOTBjN2U1ODE3NTlhMmU2NDYyMjJkZWVkMmE5NDE0YWU0OTE","altText":"200_02000025000399cf000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000025000399cf000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-02000025000399cf000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTQ0fGltYWdlL2pwZWd8YURjNEwyaGlOQzh4TlRBMk56RTJPVEV5T0RRM09DOHhNakJmTURJd01EQXdNalV3TURBek9UbGpaakF3TURFd01HSTJYMFJGTG1wd1p3fGUwN2ZjY2E4OTljZWJiZjJlYTJhYjQ2ZGZmNmI4MDdiMDI5ODljYmVkNTY4N2NiYzk0Y2M5MjU1MjY3ODQ5YzM","altText":"120_02000025000399cf000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_02000025000399cf000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMzk4MTN8aW1hZ2UvanBlZ3xhRGc0TDJnMlpDOHhOVEEyTnpFMk5qa3pNekF5TWd8YmQyMGJjZjJmODg2NDdhYmY4OWI2ZTkyYzA3MGYyNWFkOWJjMjZjZGMwZTE0YjdhYzQ3NjExOGI4OTA4MGY2MA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"02000025000399cf000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200002a0000b5a3000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NzgwMnxpbWFnZS9qcGVnfGFHUTFMMmd5T1M4eE5UQTJPRGs0TURVeE1EYzFNQzh5TURBd1h6QXlNREF3TURKaE1EQXdNR0kxWVRNd01EQXhNREJpTmw5RlRpNXFjR2N8OTQwMzc1M2U1MWQ2Y2NkMTI1NWJmY2MyZGRmMzM2ODk3N2ViNzc4MWVhYzNjZjJhZWMwZDNhNjk5YmM3MzhjYw","altText":"2000_0200002a0000b5a3000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200002a0000b5a3000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200002a0000b5a3000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NzgwMnxpbWFnZS9qcGVnfGFHUTFMMmd5T1M4eE5UQTJPRGs0TURVeE1EYzFNQzh5TURBd1h6QXlNREF3TURKaE1EQXdNR0kxWVRNd01EQXhNREJpTmw5RlRpNXFjR2N8OTQwMzc1M2U1MWQ2Y2NkMTI1NWJmY2MyZGRmMzM2ODk3N2ViNzc4MWVhYzNjZjJhZWMwZDNhNjk5YmM3MzhjYw","altText":"2000_0200002a0000b5a3000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200002a0000b5a3000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200002a0000b5a3000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NzgwMnxpbWFnZS9qcGVnfGFHUTFMMmd5T1M4eE5UQTJPRGs0TURVeE1EYzFNQzh5TURBd1h6QXlNREF3TURKaE1EQXdNR0kxWVRNd01EQXhNREJpTmw5RlRpNXFjR2N8OTQwMzc1M2U1MWQ2Y2NkMTI1NWJmY2MyZGRmMzM2ODk3N2ViNzc4MWVhYzNjZjJhZWMwZDNhNjk5YmM3MzhjYw","altText":"2000_0200002a0000b5a3000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200002a0000b5a3000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200002a0000b5a3000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTY3fGltYWdlL2pwZWd8YUdabUwyZzBZUzh4TlRBMk9EazRNVGc0TnpBd05pOHlNREJmTURJd01EQXdNbUV3TURBd1lqVmhNekF3TURFd01HSTJYMFZPTG1wd1p3fDVmZWFmODcwNjExNDExZmZiNjAyOTA4Y2MyMTgxMTNhZGM1YmVjNTAwNjk0NzllYzJmOTIzMDgzYWIzNDI3Njk","altText":"200_0200002a0000b5a3000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200002a0000b5a3000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200002a0000b5a3000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTY3fGltYWdlL2pwZWd8YUdabUwyZzBZUzh4TlRBMk9EazRNVGc0TnpBd05pOHlNREJmTURJd01EQXdNbUV3TURBd1lqVmhNekF3TURFd01HSTJYMFZPTG1wd1p3fDVmZWFmODcwNjExNDExZmZiNjAyOTA4Y2MyMTgxMTNhZGM1YmVjNTAwNjk0NzllYzJmOTIzMDgzYWIzNDI3Njk","altText":"200_0200002a0000b5a3000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200002a0000b5a3000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200002a0000b5a3000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NzgwMnxpbWFnZS9qcGVnfGFHUTFMMmd5T1M4eE5UQTJPRGs0TURVeE1EYzFNQzh5TURBd1h6QXlNREF3TURKaE1EQXdNR0kxWVRNd01EQXhNREJpTmw5RlRpNXFjR2N8OTQwMzc1M2U1MWQ2Y2NkMTI1NWJmY2MyZGRmMzM2ODk3N2ViNzc4MWVhYzNjZjJhZWMwZDNhNjk5YmM3MzhjYw","altText":"2000_0200002a0000b5a3000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200002a0000b5a3000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200002a0000b5a3000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NzgwMnxpbWFnZS9qcGVnfGFERTRMMmd5TXk4eE5UQTJPRGs0TURjd056TTFPQzh4TkRRd1h6QXlNREF3TURKaE1EQXdNR0kxWVRNd01EQXhNREJpTmw5RlRpNXFjR2N8MGViMWM4MWQyMGM0N2Q5MTAyNmU2OTMzZGNmNmQzOWNhOGU5MTk3ZjI2NTM1MjkxYjJlMmIxMDZiZjc4OGY0ZQ","altText":"1440_0200002a0000b5a3000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200002a0000b5a3000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200002a0000b5a3000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NzgwMnxpbWFnZS9qcGVnfGFEUTRMMmd4WXk4eE5UQTJPRGs0TURrd016azJOaTh4TWpnd1h6QXlNREF3TURKaE1EQXdNR0kxWVRNd01EQXhNREJpTmw5RlRpNXFjR2N8ZTVlMjFmZmU3ODdmZmQyZTljNjMyODRhYjdlYTIwM2Q2NTk1OTZhMDM4YzE2MjRhZDc3YjUyZGUxNzEzMDI3OA","altText":"1280_0200002a0000b5a3000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200002a0000b5a3000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200002a0000b5a3000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NzgwMnxpbWFnZS9qcGVnfGFETXpMMmd6TWk4eE5UQTJPRGs0TVRFd01EVTNOQzh4TURJMFh6QXlNREF3TURKaE1EQXdNR0kxWVRNd01EQXhNREJpTmw5RlRpNXFjR2N8YjBmM2MyOWJlNTNjNTRhZGQwZTUwZDZiODliNzhmNjJmYTkyYzdlZDUwNWVhYTBmMWJlMTZlNjBhMzEyMmJkZg","altText":"1024_0200002a0000b5a3000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200002a0000b5a3000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200002a0000b5a3000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NzgwMnxpbWFnZS9qcGVnfGFHSXhMMmd6T1M4eE5UQTJPRGs0TVRNMk1qY3hPQzgzTmpoZk1ESXdNREF3TW1Fd01EQXdZalZoTXpBd01ERXdNR0kyWDBWT0xtcHdad3wzZjk1ZTViMDlhNWYzYzllYjRkOWY5OWZmYjVjNWVlYWMzNTBiNjQzZTU3MTM4ODYzOTlmMjMzNzU1NGQ3ZWE0","altText":"768_0200002a0000b5a3000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200002a0000b5a3000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200002a0000b5a3000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzODAyMHxpbWFnZS9qcGVnfGFEWm1MMmcwTUM4eE5UQTJPRGs0TVRVMU9UTXlOaTgwT0RCZk1ESXdNREF3TW1Fd01EQXdZalZoTXpBd01ERXdNR0kyWDBWT0xtcHdad3wwMWE2NDRjZjliYWYyNjk3ODgxZjQ1NjgzMTdlNzM2ZjAyZmMxN2U4YjgwYzY1MmFkZTE0N2NmMWU3ZGJkZjUw","altText":"480_0200002a0000b5a3000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200002a0000b5a3000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200002a0000b5a3000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTY3fGltYWdlL2pwZWd8YUdabUwyZzBZUzh4TlRBMk9EazRNVGc0TnpBd05pOHlNREJmTURJd01EQXdNbUV3TURBd1lqVmhNekF3TURFd01HSTJYMFZPTG1wd1p3fDVmZWFmODcwNjExNDExZmZiNjAyOTA4Y2MyMTgxMTNhZGM1YmVjNTAwNjk0NzllYzJmOTIzMDgzYWIzNDI3Njk","altText":"200_0200002a0000b5a3000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200002a0000b5a3000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200002a0000b5a3000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MDM2fGltYWdlL2pwZWd8YURFNUwyaGhZUzh4TlRBMk9EazRNalUwTWpNMk5pOHhNakJmTURJd01EQXdNbUV3TURBd1lqVmhNekF3TURFd01HSTJYMFZPTG1wd1p3fGZjZDRjMjA1ZTQ2NjNjMGI2YjY2ZWIyMzhlMzI3NDRmMjI2MzE1NDZhYWQ1YzU2OWZhMzVlZDY0NmM0NjA5NDI","altText":"120_0200002a0000b5a3000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200002a0000b5a3000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODM0ODh8aW1hZ2UvanBlZ3xhREJqTDJnek55OHhOVEEyT0RrNE1ERTFNRE13TWd8MDE1NTYwODU2YjhhOWM4YzQyZGQxNmQzYWM1N2NjNTVkNTg2YjIwMzlkNzFmNDY3OTk2NGM4MDUwNjY2NmU1Yg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200002a0000b5a3000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-6412878-EN.jpg?context=bWFzdGVyfGltYWdlc3w3MTUwNXxpbWFnZS9qcGVnfGFHWTJMMmd3T1M4eE5UQTJPRGszTnpnNE9UTXhNQzh5TURBd1h6WTBNVEk0TnpoZlJVNHVhbkJufDAyYmRhNzRhZDU4NDVlMTE1NmQwYjNiNTIzYjEzZWIxMTcwODIwYjczOGQ3OTdlYmQ3NjVjZWE4NmE5MmQ4N2E","altText":"2000_6412878_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_6412878_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-6412878-EN.jpg?context=bWFzdGVyfGltYWdlc3w3MTUwNXxpbWFnZS9qcGVnfGFHWTJMMmd3T1M4eE5UQTJPRGszTnpnNE9UTXhNQzh5TURBd1h6WTBNVEk0TnpoZlJVNHVhbkJufDAyYmRhNzRhZDU4NDVlMTE1NmQwYjNiNTIzYjEzZWIxMTcwODIwYjczOGQ3OTdlYmQ3NjVjZWE4NmE5MmQ4N2E","altText":"2000_6412878_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_6412878_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-6412878-EN.jpg?context=bWFzdGVyfGltYWdlc3w3MTUwNXxpbWFnZS9qcGVnfGFHWTJMMmd3T1M4eE5UQTJPRGszTnpnNE9UTXhNQzh5TURBd1h6WTBNVEk0TnpoZlJVNHVhbkJufDAyYmRhNzRhZDU4NDVlMTE1NmQwYjNiNTIzYjEzZWIxMTcwODIwYjczOGQ3OTdlYmQ3NjVjZWE4NmE5MmQ4N2E","altText":"2000_6412878_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_6412878_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-6412878-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjQyfGltYWdlL2pwZWd8YURObEwyaGlOQzh4TlRBMk9EazNPVEl3TURBek1DOHlNREJmTmpReE1qZzNPRjlGVGk1cWNHY3wzMzhkNmE2OWJjODUwMjRjMWZlZmE2OTYwN2FmZmE3MzcxMDQ5NzBhNmQzZmZlMTFkZmVkMzI5MTdjN2VkYWYx","altText":"200_6412878_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_6412878_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-6412878-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjQyfGltYWdlL2pwZWd8YURObEwyaGlOQzh4TlRBMk9EazNPVEl3TURBek1DOHlNREJmTmpReE1qZzNPRjlGVGk1cWNHY3wzMzhkNmE2OWJjODUwMjRjMWZlZmE2OTYwN2FmZmE3MzcxMDQ5NzBhNmQzZmZlMTFkZmVkMzI5MTdjN2VkYWYx","altText":"200_6412878_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_6412878_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-6412878-EN.jpg?context=bWFzdGVyfGltYWdlc3w3MTUwNXxpbWFnZS9qcGVnfGFHWTJMMmd3T1M4eE5UQTJPRGszTnpnNE9UTXhNQzh5TURBd1h6WTBNVEk0TnpoZlJVNHVhbkJufDAyYmRhNzRhZDU4NDVlMTE1NmQwYjNiNTIzYjEzZWIxMTcwODIwYjczOGQ3OTdlYmQ3NjVjZWE4NmE5MmQ4N2E","altText":"2000_6412878_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_6412878_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-6412878-EN.jpg?context=bWFzdGVyfGltYWdlc3w3MTUwNXxpbWFnZS9qcGVnfGFEazJMMmcwTnk4eE5UQTJPRGszT0RFMU1UUTFOQzh4TkRRd1h6WTBNVEk0TnpoZlJVNHVhbkJufGRjYjk3OThmOGI1NjE5MDZhYzhhZGQzMzNmNDVjZmZmMWRjMTMyMmExODFlMGQzNjA3NjcwMjhhMTYwNzQ5Nzk","altText":"1440_6412878_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_6412878_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-6412878-EN.jpg?context=bWFzdGVyfGltYWdlc3w3MTUwNXxpbWFnZS9qcGVnfGFEVXpMMmcwWlM4eE5UQTJPRGszT0RNME9EQTJNaTh4TWpnd1h6WTBNVEk0TnpoZlJVNHVhbkJufGQzMzVjZjJjNTEzN2Y0Zjk2YmU0Y2Q3ZWVjYzE4NjA5YjNhOTRlOTZmNDAxZDBjNDlmOGFlMDQzNjc5YWY5ZGY","altText":"1280_6412878_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_6412878_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-6412878-EN.jpg?context=bWFzdGVyfGltYWdlc3w3MTUwNXxpbWFnZS9qcGVnfGFESXpMMmcxTlM4eE5UQTJPRGszT0RVME5EWTNNQzh4TURJMFh6WTBNVEk0TnpoZlJVNHVhbkJufDkzNDUwOTk3ODdiZDEzODc4ZDNlMmRlMmM4YjI5YWQ5Yjc3MjhjZTNjMDQ0ZGVhYmE3NTNkODYyNjllMWNlODA","altText":"1024_6412878_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_6412878_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-6412878-EN.jpg?context=bWFzdGVyfGltYWdlc3w3MTUwNXxpbWFnZS9qcGVnfGFHWTBMMmcxWWk4eE5UQTJPRGszT0RjME1USTNPQzgzTmpoZk5qUXhNamczT0Y5RlRpNXFjR2N8ZGQ1YzhiNDY3MTA5ZWE1Yzg2MDIxYzJmM2Y1YjdjNGJlMzhlZmE2OTcwZGM2NWZkMjc5OGJmZmFmYjRlYTk2Nw","altText":"768_6412878_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_6412878_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-6412878-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MTk2NXxpbWFnZS9qcGVnfGFHSXdMMmcyTWk4eE5UQTJPRGszT0Rrek56ZzROaTgwT0RCZk5qUXhNamczT0Y5RlRpNXFjR2N8N2M4MWFmYjU0ODNkMmFkMTJlM2Q0Y2UwMDI1YzMyOTQ5OTdkMTNhZGMzNDlkYzk1ZTUwYTViMmM2MzAzZWJjNw","altText":"480_6412878_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_6412878_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-6412878-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjQyfGltYWdlL2pwZWd8YURObEwyaGlOQzh4TlRBMk9EazNPVEl3TURBek1DOHlNREJmTmpReE1qZzNPRjlGVGk1cWNHY3wzMzhkNmE2OWJjODUwMjRjMWZlZmE2OTYwN2FmZmE3MzcxMDQ5NzBhNmQzZmZlMTFkZmVkMzI5MTdjN2VkYWYx","altText":"200_6412878_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_6412878_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-6412878-EN.jpg?context=bWFzdGVyfGltYWdlc3w0NDA3fGltYWdlL2pwZWd8YURNNEwyaGpOaTh4TlRBMk9EazNPVGM0T1RnMU5DOHhNakJmTmpReE1qZzNPRjlGVGk1cWNHY3w2YWE3NjZjZjY5NWVlZmI3ZGEzYWY5ZTAxZjMyNjgwMmE2ZTI0ZmUwODVmYzUwYzhlMDJiZGRiNWQ0ZGMyZWYz","altText":"120_6412878_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_6412878_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxOTM2NDh8aW1hZ2UvanBlZ3xhRGxoTDJneFlpOHhOVEEyT0RrM056TXpNakkxTkF8YWNjMzc2MzRlMmRmMGMyYTUxN2ZkMTRiOTAwYTNhYzkxOTUwZDYzOGVlMjA1Zjc3OTcwY2NlYjg2MDNmNmY3Nw","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"6412878_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000500020b87000500b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDg5MHxpbWFnZS9qcGVnfGFHTmtMMmhpTkM4eE5UQTNPVE13T0RBek5EQTNPQzh5TURBd1h6QXlNREF3TURBMU1EQXdNakJpT0Rjd01EQTFNREJpTmw5RVJTNXFjR2N8YTZlY2ZlNThkZThhNDNhZmM0NGNlZDYzMjJlZmVlNTZlNzFkMGZlYzVhYTJlNjEzMmU4OTI3YmQyYTM5YWYzZQ","altText":"2000_0200000500020b87000500b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = 9.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000500020b87000500b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000500020b87000500b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDg5MHxpbWFnZS9qcGVnfGFHTmtMMmhpTkM4eE5UQTNPVE13T0RBek5EQTNPQzh5TURBd1h6QXlNREF3TURBMU1EQXdNakJpT0Rjd01EQTFNREJpTmw5RVJTNXFjR2N8YTZlY2ZlNThkZThhNDNhZmM0NGNlZDYzMjJlZmVlNTZlNzFkMGZlYzVhYTJlNjEzMmU4OTI3YmQyYTM5YWYzZQ","altText":"2000_0200000500020b87000500b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = 9.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000500020b87000500b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000500020b87000500b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDg5MHxpbWFnZS9qcGVnfGFHTmtMMmhpTkM4eE5UQTNPVE13T0RBek5EQTNPQzh5TURBd1h6QXlNREF3TURBMU1EQXdNakJpT0Rjd01EQTFNREJpTmw5RVJTNXFjR2N8YTZlY2ZlNThkZThhNDNhZmM0NGNlZDYzMjJlZmVlNTZlNzFkMGZlYzVhYTJlNjEzMmU4OTI3YmQyYTM5YWYzZQ","altText":"2000_0200000500020b87000500b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = 9.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000500020b87000500b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000500020b87000500b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTczfGltYWdlL2pwZWd8YUdaaUwyaGtNeTh4TlRBM09UTXdPVFF4TURNek5DOHlNREJmTURJd01EQXdNRFV3TURBeU1HSTROekF3TURVd01HSTJYMFJGTG1wd1p3fDc0NjA4YTlmZTdiYWQ1NjUxMjY2ZjZjYjcwYzgyN2NkZTVhYzExYzI1YWFlY2MzMzhjZGVhNTBlNThmY2FjMzk","altText":"200_0200000500020b87000500b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = 9.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000500020b87000500b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000500020b87000500b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTczfGltYWdlL2pwZWd8YUdaaUwyaGtNeTh4TlRBM09UTXdPVFF4TURNek5DOHlNREJmTURJd01EQXdNRFV3TURBeU1HSTROekF3TURVd01HSTJYMFJGTG1wd1p3fDc0NjA4YTlmZTdiYWQ1NjUxMjY2ZjZjYjcwYzgyN2NkZTVhYzExYzI1YWFlY2MzMzhjZGVhNTBlNThmY2FjMzk","altText":"200_0200000500020b87000500b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = 9.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000500020b87000500b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000500020b87000500b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDg5MHxpbWFnZS9qcGVnfGFHTmtMMmhpTkM4eE5UQTNPVE13T0RBek5EQTNPQzh5TURBd1h6QXlNREF3TURBMU1EQXdNakJpT0Rjd01EQTFNREJpTmw5RVJTNXFjR2N8YTZlY2ZlNThkZThhNDNhZmM0NGNlZDYzMjJlZmVlNTZlNzFkMGZlYzVhYTJlNjEzMmU4OTI3YmQyYTM5YWYzZQ","altText":"2000_0200000500020b87000500b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = 9.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000500020b87000500b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000500020b87000500b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDg5MHxpbWFnZS9qcGVnfGFEbGtMMmhpWWk4eE5UQTNPVE13T0RJek1EWTROaTh4TkRRd1h6QXlNREF3TURBMU1EQXdNakJpT0Rjd01EQTFNREJpTmw5RVJTNXFjR2N8ZGFmYzBmODJlZmFiNTJjNmY4ZmEwN2Y5Y2U5MzRmOGZmOWJkNDg5Mjg0OWU1NTAwYTIxODc5YTZmYjhmMDU4ZQ","altText":"1440_0200000500020b87000500b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = 9.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000500020b87000500b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000500020b87000500b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDg5MHxpbWFnZS9qcGVnfGFERmlMMmhqTXk4eE5UQTNPVE13T0RRNU1qZ3pNQzh4TWpnd1h6QXlNREF3TURBMU1EQXdNakJpT0Rjd01EQTFNREJpTmw5RVJTNXFjR2N8YWVjMjI0MTUyOGM1ZDUyNjg5YmRkNTI4NDE1MTZjYzkxYjNiY2JmYzQ3Y2Y1MDZkMGIxM2VhYWVjMTVhMDZmMg","altText":"1280_0200000500020b87000500b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = 9.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000500020b87000500b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000500020b87000500b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDg5MHxpbWFnZS9qcGVnfGFHVTVMMmhqWXk4eE5UQTNPVE13T0RjMU5EazNOQzh4TURJMFh6QXlNREF3TURBMU1EQXdNakJpT0Rjd01EQTFNREJpTmw5RVJTNXFjR2N8NzA3YmMwMmYyNjQyODE1OWQ4ZTZhYzc2NjFjNzNhMjg2Mjk0MTRmNWEyMWM0YTYxYTQxZDQ5YmQ2YmRjYjAyMA","altText":"1024_0200000500020b87000500b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = 9.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000500020b87000500b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000500020b87000500b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDg5MHxpbWFnZS9qcGVnfGFHSmhMMmhrTXk4eE5UQTNPVE13T0RrMU1UVTRNaTgzTmpoZk1ESXdNREF3TURVd01EQXlNR0k0TnpBd01EVXdNR0kyWDBSRkxtcHdad3xmZmYyMmI4ODZjZDM2YTE2NzYwMDgzZjYzZmRiNjg5MTA2ZmQwOGE2Y2VlMGQ4NDAyMDIxNGUyNTZkYjM4ZGZi","altText":"768_0200000500020b87000500b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = 9.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000500020b87000500b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000500020b87000500b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTkyNXxpbWFnZS9qcGVnfGFHUmpMMmhrWkM4eE5UQTNPVE13T1RFME9ERTVNQzgwT0RCZk1ESXdNREF3TURVd01EQXlNR0k0TnpBd01EVXdNR0kyWDBSRkxtcHdad3w1ZGNlNjcxZjhiYTU2ZmVlY2IzMDAzZTZiMDExZDc3MjFjMmJmNzA0OTk1MjIxOTEwYmExNDhjNDNiMDc5N2Fj","altText":"480_0200000500020b87000500b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = 9.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000500020b87000500b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000500020b87000500b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTczfGltYWdlL2pwZWd8YUdaaUwyaGtNeTh4TlRBM09UTXdPVFF4TURNek5DOHlNREJmTURJd01EQXdNRFV3TURBeU1HSTROekF3TURVd01HSTJYMFJGTG1wd1p3fDc0NjA4YTlmZTdiYWQ1NjUxMjY2ZjZjYjcwYzgyN2NkZTVhYzExYzI1YWFlY2MzMzhjZGVhNTBlNThmY2FjMzk","altText":"200_0200000500020b87000500b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = 9.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000500020b87000500b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000500020b87000500b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDYyfGltYWdlL2pwZWd8YURrekwyZ3pPUzh4TlRBM09UTXhNREV6TVRJek1DOHhNakJmTURJd01EQXdNRFV3TURBeU1HSTROekF3TURVd01HSTJYMFJGTG1wd1p3fDk2NmRmNDQ4OTY2ODI3ZWNlMWNhYmEzMmRmOGE0OTY4NWM2MWUzYTUxMmYxYmI4OWI0NTQ5YzU1MjI5NTQ2MjA","altText":"120_0200000500020b87000500b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = 9.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000500020b87000500b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0NDA0MXxpbWFnZS9qcGVnfGFEZ3pMMmcxWXk4eE5UQTNPVE13TnpVM05UTXlOZ3w5MDFlZWI3NGFiZmU1ODYyMjhkY2ZlZjFiNGFmMmRkZjljYzgzZWZlMDMzODZkNDgwMjJjNjJkOGVjMmI0MjBl","altText":"","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = 9.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000500020b87000500b6_DE.jpg"}],"categories":[{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null},{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10005","name":"Feedthrough Components","url":"/c/feedthrough-components","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"feedthrough-components","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"WAGO's versatile connection technology for through-panel applications offers you limitless flexibility in finding solutions. Select between different combinations of permanent and push-in device connections with direct conductor or solder contacts.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-feedthrough-components"}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"2626-3101/000-016","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-block/p/2626-3101_000-016","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":[],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4066966511437","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":180.0,"numberPackageUnits":180.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"PCB terminal block; 6 mm²; Pin spacing 7.5 mm; 1-pole; Push-in CAGE CLAMP®; 6,00 mm²; green-yellow","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"60551663","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0007.png?context=bWFzdGVyfGltYWdlc3wxNjl8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnMll5OW9NR1l2TVRBME1qa3pPVFk0TkRRMU56UXVjRzVufDYxZjM3ZTk2MDc5YWU5OGI4ODQ1M2QyZDYzMzgxMmVjZWY5MWEyZTczMjBhYjU1MTdkZDRjNTI0Y2Q1OWM1OGM","altText":"green yellow","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":null,"hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}