[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"2626-3104/020-023","name":"PCB terminal block; 6 mm²; Pin spacing 7.5 mm; 4-pole; Push-in CAGE CLAMP®; 6,00 mm²; green","url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-block/p/2626-3104_020-023","description":"<h2>PCB terminal block, 2626 Series, solder pin dimensions 1.5 x 1 mm</h2><br/><br/>This PCB terminal block (item number 2626-3104/020-023) is designed to connect conductors quickly and easily. It is ideal for custom installations with different mounting types. This PCB terminal block has a rated voltage of 630 V and can handle currents up to 48 A, making it ideal for high-load applications. Conductors can only be connected to this PCB terminal block if their strip length is between 13 mm and 15 mm. This product features one conductor terminal and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® technology provides a universal connection solution for all conductor types. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. Dimensions: 31.8 x 28.2 x 18.5 mm (width x height x depth). Depending on the conductor type, this PCB terminal block is suitable for conductor cross sections ranging from 0.2 mm² to 10 mm². It has one level. Four potentials can connect four poles using the four clamping points The clamping spring is made of chrome-nickel spring steel (CrNi), the green housing is made of polyamide (PA66) for insulation, and the contacts are made of electrolytic copper (ECu). The contact surface is coated with tin. This PCB terminal block is operated with an operating tool. The PCB terminal block is designed for THT soldering. These PCB terminal blocks are mounted using feed-through mounts.. Insert the conductor into the board at a 90° angle.. The solder pins, which are 1.5 x 1 mm in cross-section and 4 mm long, are laid out over the entire terminal strip (in-line). There are two solder pins per potential.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMDUwMzEyfGltYWdlL2pwZWd8YUdJd0wyaGxZUzh4TlRBNU1ESXhNalF6T0RBME5nfDkzM2FmZWEzYWE1ZWYwOTdjODUwZTY1NDVhOTA4YjUxNjdhNDZkMTQ2ZGI2OTNjMmEwNDUzZWRkZjQxZjNlMjQ","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"14536147_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-14536147-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDQ4NTF8aW1hZ2UvanBlZ3xhRE5rTDJnNFpTOHhOVEE1TURJeE16QTJNRFl6T0M4eU1EQXdYekUwTlRNMk1UUTNYMFJGTG1wd1p3fGE2MzAwYzNhMzhkMWZjMDQyMmIyNTRlNzZkOTRjY2VhMjlhZmYxOGY5MjZlODU0MWIwNzQxOWFiZGYzOTE0NDA","altText":"2000_14536147_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_14536147_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-14536147-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDQ4NTF8aW1hZ2UvanBlZ3xhRE5rTDJnNFpTOHhOVEE1TURJeE16QTJNRFl6T0M4eU1EQXdYekUwTlRNMk1UUTNYMFJGTG1wd1p3fGE2MzAwYzNhMzhkMWZjMDQyMmIyNTRlNzZkOTRjY2VhMjlhZmYxOGY5MjZlODU0MWIwNzQxOWFiZGYzOTE0NDA","altText":"2000_14536147_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_14536147_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-14536147-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDQ4NTF8aW1hZ2UvanBlZ3xhRE5rTDJnNFpTOHhOVEE1TURJeE16QTJNRFl6T0M4eU1EQXdYekUwTlRNMk1UUTNYMFJGTG1wd1p3fGE2MzAwYzNhMzhkMWZjMDQyMmIyNTRlNzZkOTRjY2VhMjlhZmYxOGY5MjZlODU0MWIwNzQxOWFiZGYzOTE0NDA","altText":"2000_14536147_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_14536147_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-14536147-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDQ4NTF8aW1hZ2UvanBlZ3xhRE5rTDJnNFpTOHhOVEE1TURJeE16QTJNRFl6T0M4eU1EQXdYekUwTlRNMk1UUTNYMFJGTG1wd1p3fGE2MzAwYzNhMzhkMWZjMDQyMmIyNTRlNzZkOTRjY2VhMjlhZmYxOGY5MjZlODU0MWIwNzQxOWFiZGYzOTE0NDA","altText":"2000_14536147_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_14536147_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-14536147-DE.jpg?context=bWFzdGVyfGltYWdlc3w5Njc0N3xpbWFnZS9qcGVnfGFEZ3dMMmc0Tnk4eE5UQTVNREl4TXpJMU56STBOaTh4TkRRd1h6RTBOVE0yTVRRM1gwUkZMbXB3Wnd8MTdmNzEwOGYzZjA3ZmJlNTE2MTc0M2MzZDhlNmNjNTQyMGMzOThkYjAwODNhMjkxMDBiZDMzNTk2ZjEyN2YyZA","altText":"1440_14536147_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_14536147_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-14536147-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NDI4MXxpbWFnZS9qcGVnfGFHSXhMMmczWkM4eE5UQTVNREl4TXpVeE9UTTVNQzh4TWpnd1h6RTBOVE0yTVRRM1gwUkZMbXB3Wnd8MjFkMzMzNDA0NzkwMDliN2UxMGQ4MmRlMGFmMWQ5YzQ4ZjEzMTJhODFmZTFkZTRkNmIyZWE0NmM5ZDE0ZWI2Ng","altText":"1280_14536147_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_14536147_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-14536147-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTM1OHxpbWFnZS9qcGVnfGFESXdMMmczTmk4eE5UQTVNREl4TXpjNE1UVXpOQzh4TURJMFh6RTBOVE0yTVRRM1gwUkZMbXB3Wnd8MWFjMDE1OTgxZGMyMjBhMWZlOGIyYTVkNmViYzdmY2I0MjgzNzc2Y2JhODY4NThmMTNjNjQ1ODZlYmVlYmVjNQ","altText":"1024_14536147_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_14536147_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-14536147-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODc0NXxpbWFnZS9qcGVnfGFHRTJMMmd5TkM4eE5UQTVNREl4TkRBME16WTNPQzgzTmpoZk1UUTFNell4TkRkZlJFVXVhbkJufDY1MDM3YmFjZjdhMDY4ZTliZGZhZTI4M2FkMjI2M2M1YzU3OGFhN2RlNjlkZDNiODA1YTljZjJmMTE0NTY5Nzk","altText":"768_14536147_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_14536147_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-14536147-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjMyMXxpbWFnZS9qcGVnfGFEZ3hMMmd4WVM4eE5UQTVNREl4TkRNek9EVTVNQzgwT0RCZk1UUTFNell4TkRkZlJFVXVhbkJufGU1NmRmZTMwMmJiYjIzMjYyOTFkNGUyMTA3NTg4ODllYTIzYjhjODBiMzJjYmRkYWJkNjc1OTNkMzY5YzliZDk","altText":"480_14536147_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_14536147_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-14536147-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjc2NHxpbWFnZS9qcGVnfGFHSXdMMmd4TXk4eE5UQTVNREl4TkRVek5URTVPQzh5TURCZk1UUTFNell4TkRkZlJFVXVhbkJufDI2MjJhZWE2MGFjMThhZjhmYTZjOWY3ODgwNWE3YTJiZTljNzc3NzY5MDU2ZmVhOWYwYmFlYzJmYTgzZDE3NGE","altText":"200_14536147_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_14536147_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-14536147-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjc2NHxpbWFnZS9qcGVnfGFHSXdMMmd4TXk4eE5UQTVNREl4TkRVek5URTVPQzh5TURCZk1UUTFNell4TkRkZlJFVXVhbkJufDI2MjJhZWE2MGFjMThhZjhmYTZjOWY3ODgwNWE3YTJiZTljNzc3NzY5MDU2ZmVhOWYwYmFlYzJmYTgzZDE3NGE","altText":"200_14536147_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_14536147_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-14536147-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjc2NHxpbWFnZS9qcGVnfGFHSXdMMmd4TXk4eE5UQTVNREl4TkRVek5URTVPQzh5TURCZk1UUTFNell4TkRkZlJFVXVhbkJufDI2MjJhZWE2MGFjMThhZjhmYTZjOWY3ODgwNWE3YTJiZTljNzc3NzY5MDU2ZmVhOWYwYmFlYzJmYTgzZDE3NGE","altText":"200_14536147_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_14536147_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-14536147-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzY4M3xpbWFnZS9qcGVnfGFEWmxMMmcwWXk4eE5UQTVNREl4TlRJNE9EZzJNaTh4TWpCZk1UUTFNell4TkRkZlJFVXVhbkJufDI0NGRhMDFhOTM5OTgxNjEyZGRlN2VkNDdiZDk2NGEyNjA2ZmYyMmEzY2FiNzZmNzhlZTg5YTI2ZGQ3MzlhMTI","altText":"120_14536147_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_14536147_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-14536147-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDQ4NTF8aW1hZ2UvanBlZ3xhRE5rTDJnNFpTOHhOVEE1TURJeE16QTJNRFl6T0M4eU1EQXdYekUwTlRNMk1UUTNYMFJGTG1wd1p3fGE2MzAwYzNhMzhkMWZjMDQyMmIyNTRlNzZkOTRjY2VhMjlhZmYxOGY5MjZlODU0MWIwNzQxOWFiZGYzOTE0NDA","altText":"2000_14536147_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14536147_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-14536147-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDQ4NTF8aW1hZ2UvanBlZ3xhRE5rTDJnNFpTOHhOVEE1TURJeE16QTJNRFl6T0M4eU1EQXdYekUwTlRNMk1UUTNYMFJGTG1wd1p3fGE2MzAwYzNhMzhkMWZjMDQyMmIyNTRlNzZkOTRjY2VhMjlhZmYxOGY5MjZlODU0MWIwNzQxOWFiZGYzOTE0NDA","altText":"2000_14536147_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14536147_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-14536147-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDQ4NTF8aW1hZ2UvanBlZ3xhRE5rTDJnNFpTOHhOVEE1TURJeE16QTJNRFl6T0M4eU1EQXdYekUwTlRNMk1UUTNYMFJGTG1wd1p3fGE2MzAwYzNhMzhkMWZjMDQyMmIyNTRlNzZkOTRjY2VhMjlhZmYxOGY5MjZlODU0MWIwNzQxOWFiZGYzOTE0NDA","altText":"2000_14536147_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14536147_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-14536147-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjc2NHxpbWFnZS9qcGVnfGFHSXdMMmd4TXk4eE5UQTVNREl4TkRVek5URTVPQzh5TURCZk1UUTFNell4TkRkZlJFVXVhbkJufDI2MjJhZWE2MGFjMThhZjhmYTZjOWY3ODgwNWE3YTJiZTljNzc3NzY5MDU2ZmVhOWYwYmFlYzJmYTgzZDE3NGE","altText":"200_14536147_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_14536147_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-14536147-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjc2NHxpbWFnZS9qcGVnfGFHSXdMMmd4TXk4eE5UQTVNREl4TkRVek5URTVPQzh5TURCZk1UUTFNell4TkRkZlJFVXVhbkJufDI2MjJhZWE2MGFjMThhZjhmYTZjOWY3ODgwNWE3YTJiZTljNzc3NzY5MDU2ZmVhOWYwYmFlYzJmYTgzZDE3NGE","altText":"200_14536147_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_14536147_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-14536147-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDQ4NTF8aW1hZ2UvanBlZ3xhRE5rTDJnNFpTOHhOVEE1TURJeE16QTJNRFl6T0M4eU1EQXdYekUwTlRNMk1UUTNYMFJGTG1wd1p3fGE2MzAwYzNhMzhkMWZjMDQyMmIyNTRlNzZkOTRjY2VhMjlhZmYxOGY5MjZlODU0MWIwNzQxOWFiZGYzOTE0NDA","altText":"2000_14536147_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14536147_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-14536147-DE.jpg?context=bWFzdGVyfGltYWdlc3w5Njc0N3xpbWFnZS9qcGVnfGFEZ3dMMmc0Tnk4eE5UQTVNREl4TXpJMU56STBOaTh4TkRRd1h6RTBOVE0yTVRRM1gwUkZMbXB3Wnd8MTdmNzEwOGYzZjA3ZmJlNTE2MTc0M2MzZDhlNmNjNTQyMGMzOThkYjAwODNhMjkxMDBiZDMzNTk2ZjEyN2YyZA","altText":"1440_14536147_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_14536147_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-14536147-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NDI4MXxpbWFnZS9qcGVnfGFHSXhMMmczWkM4eE5UQTVNREl4TXpVeE9UTTVNQzh4TWpnd1h6RTBOVE0yTVRRM1gwUkZMbXB3Wnd8MjFkMzMzNDA0NzkwMDliN2UxMGQ4MmRlMGFmMWQ5YzQ4ZjEzMTJhODFmZTFkZTRkNmIyZWE0NmM5ZDE0ZWI2Ng","altText":"1280_14536147_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_14536147_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-14536147-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTM1OHxpbWFnZS9qcGVnfGFESXdMMmczTmk4eE5UQTVNREl4TXpjNE1UVXpOQzh4TURJMFh6RTBOVE0yTVRRM1gwUkZMbXB3Wnd8MWFjMDE1OTgxZGMyMjBhMWZlOGIyYTVkNmViYzdmY2I0MjgzNzc2Y2JhODY4NThmMTNjNjQ1ODZlYmVlYmVjNQ","altText":"1024_14536147_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_14536147_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-14536147-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODc0NXxpbWFnZS9qcGVnfGFHRTJMMmd5TkM4eE5UQTVNREl4TkRBME16WTNPQzgzTmpoZk1UUTFNell4TkRkZlJFVXVhbkJufDY1MDM3YmFjZjdhMDY4ZTliZGZhZTI4M2FkMjI2M2M1YzU3OGFhN2RlNjlkZDNiODA1YTljZjJmMTE0NTY5Nzk","altText":"768_14536147_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_14536147_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-14536147-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjMyMXxpbWFnZS9qcGVnfGFEZ3hMMmd4WVM4eE5UQTVNREl4TkRNek9EVTVNQzgwT0RCZk1UUTFNell4TkRkZlJFVXVhbkJufGU1NmRmZTMwMmJiYjIzMjYyOTFkNGUyMTA3NTg4ODllYTIzYjhjODBiMzJjYmRkYWJkNjc1OTNkMzY5YzliZDk","altText":"480_14536147_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_14536147_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-14536147-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjc2NHxpbWFnZS9qcGVnfGFHSXdMMmd4TXk4eE5UQTVNREl4TkRVek5URTVPQzh5TURCZk1UUTFNell4TkRkZlJFVXVhbkJufDI2MjJhZWE2MGFjMThhZjhmYTZjOWY3ODgwNWE3YTJiZTljNzc3NzY5MDU2ZmVhOWYwYmFlYzJmYTgzZDE3NGE","altText":"200_14536147_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_14536147_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-14536147-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzY4M3xpbWFnZS9qcGVnfGFEWmxMMmcwWXk4eE5UQTVNREl4TlRJNE9EZzJNaTh4TWpCZk1UUTFNell4TkRkZlJFVXVhbkJufDI0NGRhMDFhOTM5OTgxNjEyZGRlN2VkNDdiZDk2NGEyNjA2ZmYyMmEzY2FiNzZmNzhlZTg5YTI2ZGQ3MzlhMTI","altText":"120_14536147_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_14536147_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMDUwMzEyfGltYWdlL2pwZWd8YUdJd0wyaGxZUzh4TlRBNU1ESXhNalF6T0RBME5nfDkzM2FmZWEzYWE1ZWYwOTdjODUwZTY1NDVhOTA4YjUxNjdhNDZkMTQ2ZGI2OTNjMmEwNDUzZWRkZjQxZjNlMjQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"14536147_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200002a0000b512000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODQwN3xpbWFnZS9qcGVnfGFEVTJMMmcwWlM4eE5UQTJPRFF6TkRreU16VTFNQzh5TURBd1h6QXlNREF3TURKaE1EQXdNR0kxTVRJd01EQXhNREJpTmw5RlRpNXFjR2N8NTBkMjlkOWY1NWYzNGQwOTE0NTU0ZWM1Yjg3YjExM2JjOGM0MjFlMzM0M2IzNWEzMWExNTY3N2EyYzcyNWExZA","altText":"2000_0200002a0000b512000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200002a0000b512000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200002a0000b512000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODQwN3xpbWFnZS9qcGVnfGFEVTJMMmcwWlM4eE5UQTJPRFF6TkRreU16VTFNQzh5TURBd1h6QXlNREF3TURKaE1EQXdNR0kxTVRJd01EQXhNREJpTmw5RlRpNXFjR2N8NTBkMjlkOWY1NWYzNGQwOTE0NTU0ZWM1Yjg3YjExM2JjOGM0MjFlMzM0M2IzNWEzMWExNTY3N2EyYzcyNWExZA","altText":"2000_0200002a0000b512000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200002a0000b512000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200002a0000b512000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODQwN3xpbWFnZS9qcGVnfGFEVTJMMmcwWlM4eE5UQTJPRFF6TkRreU16VTFNQzh5TURBd1h6QXlNREF3TURKaE1EQXdNR0kxTVRJd01EQXhNREJpTmw5RlRpNXFjR2N8NTBkMjlkOWY1NWYzNGQwOTE0NTU0ZWM1Yjg3YjExM2JjOGM0MjFlMzM0M2IzNWEzMWExNTY3N2EyYzcyNWExZA","altText":"2000_0200002a0000b512000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200002a0000b512000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200002a0000b512000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDM2fGltYWdlL2pwZWd8YURJMEwyZzJaQzh4TlRBMk9EUXpOakl3TVRVd01pOHlNREJmTURJd01EQXdNbUV3TURBd1lqVXhNakF3TURFd01HSTJYMFZPTG1wd1p3fDcwOWZkODJhZDU3ZGIzMTA3YjVmMzM3NDMyNmFiNmM1MzA2ZDk0MjhkYTU1N2I1NjlkOTI2YmQyZjNiNDYxZTA","altText":"200_0200002a0000b512000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200002a0000b512000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200002a0000b512000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDM2fGltYWdlL2pwZWd8YURJMEwyZzJaQzh4TlRBMk9EUXpOakl3TVRVd01pOHlNREJmTURJd01EQXdNbUV3TURBd1lqVXhNakF3TURFd01HSTJYMFZPTG1wd1p3fDcwOWZkODJhZDU3ZGIzMTA3YjVmMzM3NDMyNmFiNmM1MzA2ZDk0MjhkYTU1N2I1NjlkOTI2YmQyZjNiNDYxZTA","altText":"200_0200002a0000b512000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200002a0000b512000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200002a0000b512000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODQwN3xpbWFnZS9qcGVnfGFEVTJMMmcwWlM4eE5UQTJPRFF6TkRreU16VTFNQzh5TURBd1h6QXlNREF3TURKaE1EQXdNR0kxTVRJd01EQXhNREJpTmw5RlRpNXFjR2N8NTBkMjlkOWY1NWYzNGQwOTE0NTU0ZWM1Yjg3YjExM2JjOGM0MjFlMzM0M2IzNWEzMWExNTY3N2EyYzcyNWExZA","altText":"2000_0200002a0000b512000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200002a0000b512000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200002a0000b512000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODQwN3xpbWFnZS9qcGVnfGFEazBMMmd3TWk4eE5UQTJPRFF6TlRBNE56TTVNQzh4TkRRd1h6QXlNREF3TURKaE1EQXdNR0kxTVRJd01EQXhNREJpTmw5RlRpNXFjR2N8NGM2ZWViZDMzMmUzMzBjZWRhMDlhODU5NGVlYmE3MzAxNGVjYjEwMGQwYzc0ZjZjYzkxOGVmODU5MTU0N2FmOA","altText":"1440_0200002a0000b512000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200002a0000b512000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200002a0000b512000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODQwN3xpbWFnZS9qcGVnfGFETmlMMmd3TkM4eE5UQTJPRFF6TlRJNE16azVPQzh4TWpnd1h6QXlNREF3TURKaE1EQXdNR0kxTVRJd01EQXhNREJpTmw5RlRpNXFjR2N8YjcxOTJmNzQzNjhkNDI0OGFlM2RiOWM5ZWI0YzE1ZGQ2NDI2ODM3ZTI3NGQyOGY3OGMyMTE3ZjI2ZjAyNzZhZg","altText":"1280_0200002a0000b512000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200002a0000b512000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200002a0000b512000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODQwN3xpbWFnZS9qcGVnfGFEUmhMMmd3WVM4eE5UQTJPRFF6TlRReE5UQTNNQzh4TURJMFh6QXlNREF3TURKaE1EQXdNR0kxTVRJd01EQXhNREJpTmw5RlRpNXFjR2N8MzM4NjE2OTZmMTI3ODlmZjMyOWEzZDFhMzU4MTU4ZTVjNTM5NGExNWNlNGM1MmJhNjU2N2E3Yzc0NTFmYmNhMw","altText":"1024_0200002a0000b512000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200002a0000b512000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200002a0000b512000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODQwN3xpbWFnZS9qcGVnfGFERmhMMmd4TVM4eE5UQTJPRFF6TlRZeE1UWTNPQzgzTmpoZk1ESXdNREF3TW1Fd01EQXdZalV4TWpBd01ERXdNR0kyWDBWT0xtcHdad3w5NDBiN2ZkMTJmZGRkNmY4OWVkNGM2NmYxYmJjNGI1NzI2MmQ5M2EyYTcyYjVjOGZmMmIzNGRkNGNjODQwMDE0","altText":"768_0200002a0000b512000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200002a0000b512000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200002a0000b512000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNDUxNHxpbWFnZS9qcGVnfGFEazNMMmd4WWk4eE5UQTJPRFF6TlRrek9UTTFPQzgwT0RCZk1ESXdNREF3TW1Fd01EQXdZalV4TWpBd01ERXdNR0kyWDBWT0xtcHdad3xlZmM5MjE5MjcxZTA2MTQ1ZmUzNjgxODA3ZmEwNTNlMWFkNzhhNDRlNzdkMmM1MjAyMTAxNTAxNzA0NjdjOTMw","altText":"480_0200002a0000b512000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200002a0000b512000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200002a0000b512000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDM2fGltYWdlL2pwZWd8YURJMEwyZzJaQzh4TlRBMk9EUXpOakl3TVRVd01pOHlNREJmTURJd01EQXdNbUV3TURBd1lqVXhNakF3TURFd01HSTJYMFZPTG1wd1p3fDcwOWZkODJhZDU3ZGIzMTA3YjVmMzM3NDMyNmFiNmM1MzA2ZDk0MjhkYTU1N2I1NjlkOTI2YmQyZjNiNDYxZTA","altText":"200_0200002a0000b512000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200002a0000b512000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200002a0000b512000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzY5fGltYWdlL2pwZWd8YUdWbUwyZzROUzh4TlRBMk9EUXpOams0Tnprek5DOHhNakJmTURJd01EQXdNbUV3TURBd1lqVXhNakF3TURFd01HSTJYMFZPTG1wd1p3fGQ0NWYzY2NkMGMzMGU4MjhiZTgxOGZmN2I1ZGIyNzVlODRiOTA3YWU1YmRkNmQyMjA2YzBlMTM1MjkzMzhhNzA","altText":"120_0200002a0000b512000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200002a0000b512000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMDA3MTJ8aW1hZ2UvanBlZ3xhREJpTDJnMk15OHhOVEEyT0RRek5ETXdNRGsxT0F8ODdmNzEzMzViMTIzYjliNjA4YWJjOGRiMjE5YmI3MTI4NTkzNTQwMmM1YmQ5NjM4MWViNDMzMjY3ZGFjYThmZA","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200002a0000b512000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000300003ac17000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTE1MXxpbWFnZS9qcGVnfGFEWXlMMmhtWmk4eE5UQTJOalF6TWpVek5qWXdOaTh5TURBd1h6QXlNREF3TURNd01EQXdNMkZqTVRjd01EQXhNREJpTmw5RVJTNXFjR2N8ZTUzMTM0MjU3YzM4NDcxZjA4YzZmZDEwNmFlNTYzMzA5MjAyZWQ0ZmRkNWI0OGY4Y2M2YzE4Yzg4ZTM0YTk1MA","altText":"2000_020000300003ac17000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 9.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000300003ac17000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000300003ac17000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTE1MXxpbWFnZS9qcGVnfGFEWXlMMmhtWmk4eE5UQTJOalF6TWpVek5qWXdOaTh5TURBd1h6QXlNREF3TURNd01EQXdNMkZqTVRjd01EQXhNREJpTmw5RVJTNXFjR2N8ZTUzMTM0MjU3YzM4NDcxZjA4YzZmZDEwNmFlNTYzMzA5MjAyZWQ0ZmRkNWI0OGY4Y2M2YzE4Yzg4ZTM0YTk1MA","altText":"2000_020000300003ac17000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 9.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000300003ac17000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000300003ac17000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTE1MXxpbWFnZS9qcGVnfGFEWXlMMmhtWmk4eE5UQTJOalF6TWpVek5qWXdOaTh5TURBd1h6QXlNREF3TURNd01EQXdNMkZqTVRjd01EQXhNREJpTmw5RVJTNXFjR2N8ZTUzMTM0MjU3YzM4NDcxZjA4YzZmZDEwNmFlNTYzMzA5MjAyZWQ0ZmRkNWI0OGY4Y2M2YzE4Yzg4ZTM0YTk1MA","altText":"2000_020000300003ac17000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 9.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000300003ac17000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000300003ac17000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTI5fGltYWdlL2pwZWd8YURVeEwyZ3paUzh4TlRBMk5qUXpOREF4TVRFMk5pOHlNREJmTURJd01EQXdNekF3TURBellXTXhOekF3TURFd01HSTJYMFJGTG1wd1p3fDlmNjc5ZjRmZjNhNTk5MWFkNWE3YjA4MTQ1MjAxZTNkZDk5MzU5NGNkYzM1NjFkYjFmYzQzZjFmYTMyNjMwMjA","altText":"200_020000300003ac17000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 9.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000300003ac17000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000300003ac17000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTI5fGltYWdlL2pwZWd8YURVeEwyZ3paUzh4TlRBMk5qUXpOREF4TVRFMk5pOHlNREJmTURJd01EQXdNekF3TURBellXTXhOekF3TURFd01HSTJYMFJGTG1wd1p3fDlmNjc5ZjRmZjNhNTk5MWFkNWE3YjA4MTQ1MjAxZTNkZDk5MzU5NGNkYzM1NjFkYjFmYzQzZjFmYTMyNjMwMjA","altText":"200_020000300003ac17000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 9.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000300003ac17000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000300003ac17000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTE1MXxpbWFnZS9qcGVnfGFEWXlMMmhtWmk4eE5UQTJOalF6TWpVek5qWXdOaTh5TURBd1h6QXlNREF3TURNd01EQXdNMkZqTVRjd01EQXhNREJpTmw5RVJTNXFjR2N8ZTUzMTM0MjU3YzM4NDcxZjA4YzZmZDEwNmFlNTYzMzA5MjAyZWQ0ZmRkNWI0OGY4Y2M2YzE4Yzg4ZTM0YTk1MA","altText":"2000_020000300003ac17000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 9.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000300003ac17000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000300003ac17000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTE1MXxpbWFnZS9qcGVnfGFEQmtMMmhtTmk4eE5UQTJOalF6TWpnMk5ESTROaTh4TkRRd1h6QXlNREF3TURNd01EQXdNMkZqTVRjd01EQXhNREJpTmw5RVJTNXFjR2N8MWI4ODFiZjEyOGUwNDczYjJhNjEyYWE2ZGU2OWNmZTZhY2U3ZjMyNDYyZWZjYTgwZGEzYzg5MDZmZTVlNWM5Mg","altText":"1440_020000300003ac17000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 9.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000300003ac17000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000300003ac17000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTE1MXxpbWFnZS9qcGVnfGFEa3hMMmhoTnk4eE5UQTJOalF6TXpBMk1EZzVOQzh4TWpnd1h6QXlNREF3TURNd01EQXdNMkZqTVRjd01EQXhNREJpTmw5RVJTNXFjR2N8M2NkZjEwNzMxNGQ4YmEzYmM5MTk1MDA5ZDRmMjg0MGY2NWY5MzZhNDQzMTRkOTM5ZGIxNTZjNGRiNGE2MjIxMA","altText":"1280_020000300003ac17000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 9.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000300003ac17000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000300003ac17000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTE1MXxpbWFnZS9qcGVnfGFHTXpMMmc1WkM4eE5UQTJOalF6TXpNeU16QXpPQzh4TURJMFh6QXlNREF3TURNd01EQXdNMkZqTVRjd01EQXhNREJpTmw5RVJTNXFjR2N8ODlkN2FkN2Q3MjQ1MmY5Mzk2NGIwMmNmOGQ4NzZlYWVkNWNlNWU0N2U0NGNkYmMxNDM3ZjBjODY5NDI4OTFiMA","altText":"1024_020000300003ac17000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 9.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000300003ac17000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000300003ac17000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTE1MXxpbWFnZS9qcGVnfGFEUTBMMmc1Tmk4eE5UQTJOalF6TXpVNE5URTRNaTgzTmpoZk1ESXdNREF3TXpBd01EQXpZV014TnpBd01ERXdNR0kyWDBSRkxtcHdad3xkOTQ2Mzk1OWExOGZjYWI1ZWE4MzI4YmY0ZDQ0MjUwYjcwYTBmMmViNGNmMzRmNzFlMzlkMjY5MzI5NGI5MDBk","altText":"768_020000300003ac17000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 9.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000300003ac17000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000300003ac17000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzMxNnxpbWFnZS9qcGVnfGFHTmtMMmc0WXk4eE5UQTJOalF6TXpneE5EVTFPQzgwT0RCZk1ESXdNREF3TXpBd01EQXpZV014TnpBd01ERXdNR0kyWDBSRkxtcHdad3xjOGQ1ZTM4YjFhMTNmOThhNGRiZTMzZjgwOTg0N2NkODM4NTdlYzlhYTRiNzRlZWFkMjNhMDYxZmEzZTc4OWNm","altText":"480_020000300003ac17000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 9.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000300003ac17000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000300003ac17000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTI5fGltYWdlL2pwZWd8YURVeEwyZ3paUzh4TlRBMk5qUXpOREF4TVRFMk5pOHlNREJmTURJd01EQXdNekF3TURBellXTXhOekF3TURFd01HSTJYMFJGTG1wd1p3fDlmNjc5ZjRmZjNhNTk5MWFkNWE3YjA4MTQ1MjAxZTNkZDk5MzU5NGNkYzM1NjFkYjFmYzQzZjFmYTMyNjMwMjA","altText":"200_020000300003ac17000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 9.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000300003ac17000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000300003ac17000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODQ5fGltYWdlL2pwZWd8YUdZMEwyZ3lPUzh4TlRBMk5qUXpORFl3TURrNU1DOHhNakJmTURJd01EQXdNekF3TURBellXTXhOekF3TURFd01HSTJYMFJGTG1wd1p3fDUwNDI4NTRjNzUxMDliMTNmOGUwZTc4NDgzZTQ0MGFlZWMzOGVhMjk2MDE1MWYyOWI0MGIwOWE4ZjlkYzM4Y2M","altText":"120_020000300003ac17000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 9.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000300003ac17000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2OTY2N3xpbWFnZS9qcGVnfGFEVmlMMmhoTUM4eE5UQTJOalF6TVRnNE1USTBOZ3wyODhlZjBlYzQ5ODgwYjczN2QyYmVkOThiMGM0Y2U1MmRmNzM4OTIxN2M2ZmNjMDQzMzM0MzFmMmRmYzAwNmJi","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 9.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"020000300003ac17000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-14536147-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDQ4NTF8aW1hZ2UvanBlZ3xhRE5rTDJnNFpTOHhOVEE1TURJeE16QTJNRFl6T0M4eU1EQXdYekUwTlRNMk1UUTNYMFJGTG1wd1p3fGE2MzAwYzNhMzhkMWZjMDQyMmIyNTRlNzZkOTRjY2VhMjlhZmYxOGY5MjZlODU0MWIwNzQxOWFiZGYzOTE0NDA","altText":"2000_14536147_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14536147_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-14536147-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDQ4NTF8aW1hZ2UvanBlZ3xhRE5rTDJnNFpTOHhOVEE1TURJeE16QTJNRFl6T0M4eU1EQXdYekUwTlRNMk1UUTNYMFJGTG1wd1p3fGE2MzAwYzNhMzhkMWZjMDQyMmIyNTRlNzZkOTRjY2VhMjlhZmYxOGY5MjZlODU0MWIwNzQxOWFiZGYzOTE0NDA","altText":"2000_14536147_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14536147_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-14536147-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDQ4NTF8aW1hZ2UvanBlZ3xhRE5rTDJnNFpTOHhOVEE1TURJeE16QTJNRFl6T0M4eU1EQXdYekUwTlRNMk1UUTNYMFJGTG1wd1p3fGE2MzAwYzNhMzhkMWZjMDQyMmIyNTRlNzZkOTRjY2VhMjlhZmYxOGY5MjZlODU0MWIwNzQxOWFiZGYzOTE0NDA","altText":"2000_14536147_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14536147_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-14536147-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjc2NHxpbWFnZS9qcGVnfGFHSXdMMmd4TXk4eE5UQTVNREl4TkRVek5URTVPQzh5TURCZk1UUTFNell4TkRkZlJFVXVhbkJufDI2MjJhZWE2MGFjMThhZjhmYTZjOWY3ODgwNWE3YTJiZTljNzc3NzY5MDU2ZmVhOWYwYmFlYzJmYTgzZDE3NGE","altText":"200_14536147_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_14536147_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-14536147-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjc2NHxpbWFnZS9qcGVnfGFHSXdMMmd4TXk4eE5UQTVNREl4TkRVek5URTVPQzh5TURCZk1UUTFNell4TkRkZlJFVXVhbkJufDI2MjJhZWE2MGFjMThhZjhmYTZjOWY3ODgwNWE3YTJiZTljNzc3NzY5MDU2ZmVhOWYwYmFlYzJmYTgzZDE3NGE","altText":"200_14536147_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_14536147_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-14536147-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDQ4NTF8aW1hZ2UvanBlZ3xhRE5rTDJnNFpTOHhOVEE1TURJeE16QTJNRFl6T0M4eU1EQXdYekUwTlRNMk1UUTNYMFJGTG1wd1p3fGE2MzAwYzNhMzhkMWZjMDQyMmIyNTRlNzZkOTRjY2VhMjlhZmYxOGY5MjZlODU0MWIwNzQxOWFiZGYzOTE0NDA","altText":"2000_14536147_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14536147_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-14536147-DE.jpg?context=bWFzdGVyfGltYWdlc3w5Njc0N3xpbWFnZS9qcGVnfGFEZ3dMMmc0Tnk4eE5UQTVNREl4TXpJMU56STBOaTh4TkRRd1h6RTBOVE0yTVRRM1gwUkZMbXB3Wnd8MTdmNzEwOGYzZjA3ZmJlNTE2MTc0M2MzZDhlNmNjNTQyMGMzOThkYjAwODNhMjkxMDBiZDMzNTk2ZjEyN2YyZA","altText":"1440_14536147_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_14536147_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-14536147-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NDI4MXxpbWFnZS9qcGVnfGFHSXhMMmczWkM4eE5UQTVNREl4TXpVeE9UTTVNQzh4TWpnd1h6RTBOVE0yTVRRM1gwUkZMbXB3Wnd8MjFkMzMzNDA0NzkwMDliN2UxMGQ4MmRlMGFmMWQ5YzQ4ZjEzMTJhODFmZTFkZTRkNmIyZWE0NmM5ZDE0ZWI2Ng","altText":"1280_14536147_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_14536147_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-14536147-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTM1OHxpbWFnZS9qcGVnfGFESXdMMmczTmk4eE5UQTVNREl4TXpjNE1UVXpOQzh4TURJMFh6RTBOVE0yTVRRM1gwUkZMbXB3Wnd8MWFjMDE1OTgxZGMyMjBhMWZlOGIyYTVkNmViYzdmY2I0MjgzNzc2Y2JhODY4NThmMTNjNjQ1ODZlYmVlYmVjNQ","altText":"1024_14536147_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_14536147_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-14536147-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODc0NXxpbWFnZS9qcGVnfGFHRTJMMmd5TkM4eE5UQTVNREl4TkRBME16WTNPQzgzTmpoZk1UUTFNell4TkRkZlJFVXVhbkJufDY1MDM3YmFjZjdhMDY4ZTliZGZhZTI4M2FkMjI2M2M1YzU3OGFhN2RlNjlkZDNiODA1YTljZjJmMTE0NTY5Nzk","altText":"768_14536147_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_14536147_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-14536147-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjMyMXxpbWFnZS9qcGVnfGFEZ3hMMmd4WVM4eE5UQTVNREl4TkRNek9EVTVNQzgwT0RCZk1UUTFNell4TkRkZlJFVXVhbkJufGU1NmRmZTMwMmJiYjIzMjYyOTFkNGUyMTA3NTg4ODllYTIzYjhjODBiMzJjYmRkYWJkNjc1OTNkMzY5YzliZDk","altText":"480_14536147_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_14536147_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-14536147-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjc2NHxpbWFnZS9qcGVnfGFHSXdMMmd4TXk4eE5UQTVNREl4TkRVek5URTVPQzh5TURCZk1UUTFNell4TkRkZlJFVXVhbkJufDI2MjJhZWE2MGFjMThhZjhmYTZjOWY3ODgwNWE3YTJiZTljNzc3NzY5MDU2ZmVhOWYwYmFlYzJmYTgzZDE3NGE","altText":"200_14536147_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_14536147_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-14536147-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzY4M3xpbWFnZS9qcGVnfGFEWmxMMmcwWXk4eE5UQTVNREl4TlRJNE9EZzJNaTh4TWpCZk1UUTFNell4TkRkZlJFVXVhbkJufDI0NGRhMDFhOTM5OTgxNjEyZGRlN2VkNDdiZDk2NGEyNjA2ZmYyMmEzY2FiNzZmNzhlZTg5YTI2ZGQ3MzlhMTI","altText":"120_14536147_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_14536147_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMDUwMzEyfGltYWdlL2pwZWd8YUdJd0wyaGxZUzh4TlRBNU1ESXhNalF6T0RBME5nfDkzM2FmZWEzYWE1ZWYwOTdjODUwZTY1NDVhOTA4YjUxNjdhNDZkMTQ2ZGI2OTNjMmEwNDUzZWRkZjQxZjNlMjQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"14536147_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200002a0000b512000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODQwN3xpbWFnZS9qcGVnfGFEVTJMMmcwWlM4eE5UQTJPRFF6TkRreU16VTFNQzh5TURBd1h6QXlNREF3TURKaE1EQXdNR0kxTVRJd01EQXhNREJpTmw5RlRpNXFjR2N8NTBkMjlkOWY1NWYzNGQwOTE0NTU0ZWM1Yjg3YjExM2JjOGM0MjFlMzM0M2IzNWEzMWExNTY3N2EyYzcyNWExZA","altText":"2000_0200002a0000b512000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200002a0000b512000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200002a0000b512000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODQwN3xpbWFnZS9qcGVnfGFEVTJMMmcwWlM4eE5UQTJPRFF6TkRreU16VTFNQzh5TURBd1h6QXlNREF3TURKaE1EQXdNR0kxTVRJd01EQXhNREJpTmw5RlRpNXFjR2N8NTBkMjlkOWY1NWYzNGQwOTE0NTU0ZWM1Yjg3YjExM2JjOGM0MjFlMzM0M2IzNWEzMWExNTY3N2EyYzcyNWExZA","altText":"2000_0200002a0000b512000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200002a0000b512000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200002a0000b512000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODQwN3xpbWFnZS9qcGVnfGFEVTJMMmcwWlM4eE5UQTJPRFF6TkRreU16VTFNQzh5TURBd1h6QXlNREF3TURKaE1EQXdNR0kxTVRJd01EQXhNREJpTmw5RlRpNXFjR2N8NTBkMjlkOWY1NWYzNGQwOTE0NTU0ZWM1Yjg3YjExM2JjOGM0MjFlMzM0M2IzNWEzMWExNTY3N2EyYzcyNWExZA","altText":"2000_0200002a0000b512000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200002a0000b512000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200002a0000b512000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDM2fGltYWdlL2pwZWd8YURJMEwyZzJaQzh4TlRBMk9EUXpOakl3TVRVd01pOHlNREJmTURJd01EQXdNbUV3TURBd1lqVXhNakF3TURFd01HSTJYMFZPTG1wd1p3fDcwOWZkODJhZDU3ZGIzMTA3YjVmMzM3NDMyNmFiNmM1MzA2ZDk0MjhkYTU1N2I1NjlkOTI2YmQyZjNiNDYxZTA","altText":"200_0200002a0000b512000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200002a0000b512000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200002a0000b512000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDM2fGltYWdlL2pwZWd8YURJMEwyZzJaQzh4TlRBMk9EUXpOakl3TVRVd01pOHlNREJmTURJd01EQXdNbUV3TURBd1lqVXhNakF3TURFd01HSTJYMFZPTG1wd1p3fDcwOWZkODJhZDU3ZGIzMTA3YjVmMzM3NDMyNmFiNmM1MzA2ZDk0MjhkYTU1N2I1NjlkOTI2YmQyZjNiNDYxZTA","altText":"200_0200002a0000b512000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200002a0000b512000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200002a0000b512000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODQwN3xpbWFnZS9qcGVnfGFEVTJMMmcwWlM4eE5UQTJPRFF6TkRreU16VTFNQzh5TURBd1h6QXlNREF3TURKaE1EQXdNR0kxTVRJd01EQXhNREJpTmw5RlRpNXFjR2N8NTBkMjlkOWY1NWYzNGQwOTE0NTU0ZWM1Yjg3YjExM2JjOGM0MjFlMzM0M2IzNWEzMWExNTY3N2EyYzcyNWExZA","altText":"2000_0200002a0000b512000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200002a0000b512000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200002a0000b512000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODQwN3xpbWFnZS9qcGVnfGFEazBMMmd3TWk4eE5UQTJPRFF6TlRBNE56TTVNQzh4TkRRd1h6QXlNREF3TURKaE1EQXdNR0kxTVRJd01EQXhNREJpTmw5RlRpNXFjR2N8NGM2ZWViZDMzMmUzMzBjZWRhMDlhODU5NGVlYmE3MzAxNGVjYjEwMGQwYzc0ZjZjYzkxOGVmODU5MTU0N2FmOA","altText":"1440_0200002a0000b512000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200002a0000b512000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200002a0000b512000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODQwN3xpbWFnZS9qcGVnfGFETmlMMmd3TkM4eE5UQTJPRFF6TlRJNE16azVPQzh4TWpnd1h6QXlNREF3TURKaE1EQXdNR0kxTVRJd01EQXhNREJpTmw5RlRpNXFjR2N8YjcxOTJmNzQzNjhkNDI0OGFlM2RiOWM5ZWI0YzE1ZGQ2NDI2ODM3ZTI3NGQyOGY3OGMyMTE3ZjI2ZjAyNzZhZg","altText":"1280_0200002a0000b512000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200002a0000b512000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200002a0000b512000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODQwN3xpbWFnZS9qcGVnfGFEUmhMMmd3WVM4eE5UQTJPRFF6TlRReE5UQTNNQzh4TURJMFh6QXlNREF3TURKaE1EQXdNR0kxTVRJd01EQXhNREJpTmw5RlRpNXFjR2N8MzM4NjE2OTZmMTI3ODlmZjMyOWEzZDFhMzU4MTU4ZTVjNTM5NGExNWNlNGM1MmJhNjU2N2E3Yzc0NTFmYmNhMw","altText":"1024_0200002a0000b512000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200002a0000b512000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200002a0000b512000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODQwN3xpbWFnZS9qcGVnfGFERmhMMmd4TVM4eE5UQTJPRFF6TlRZeE1UWTNPQzgzTmpoZk1ESXdNREF3TW1Fd01EQXdZalV4TWpBd01ERXdNR0kyWDBWT0xtcHdad3w5NDBiN2ZkMTJmZGRkNmY4OWVkNGM2NmYxYmJjNGI1NzI2MmQ5M2EyYTcyYjVjOGZmMmIzNGRkNGNjODQwMDE0","altText":"768_0200002a0000b512000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200002a0000b512000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200002a0000b512000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNDUxNHxpbWFnZS9qcGVnfGFEazNMMmd4WWk4eE5UQTJPRFF6TlRrek9UTTFPQzgwT0RCZk1ESXdNREF3TW1Fd01EQXdZalV4TWpBd01ERXdNR0kyWDBWT0xtcHdad3xlZmM5MjE5MjcxZTA2MTQ1ZmUzNjgxODA3ZmEwNTNlMWFkNzhhNDRlNzdkMmM1MjAyMTAxNTAxNzA0NjdjOTMw","altText":"480_0200002a0000b512000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200002a0000b512000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200002a0000b512000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDM2fGltYWdlL2pwZWd8YURJMEwyZzJaQzh4TlRBMk9EUXpOakl3TVRVd01pOHlNREJmTURJd01EQXdNbUV3TURBd1lqVXhNakF3TURFd01HSTJYMFZPTG1wd1p3fDcwOWZkODJhZDU3ZGIzMTA3YjVmMzM3NDMyNmFiNmM1MzA2ZDk0MjhkYTU1N2I1NjlkOTI2YmQyZjNiNDYxZTA","altText":"200_0200002a0000b512000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200002a0000b512000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200002a0000b512000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzY5fGltYWdlL2pwZWd8YUdWbUwyZzROUzh4TlRBMk9EUXpOams0Tnprek5DOHhNakJmTURJd01EQXdNbUV3TURBd1lqVXhNakF3TURFd01HSTJYMFZPTG1wd1p3fGQ0NWYzY2NkMGMzMGU4MjhiZTgxOGZmN2I1ZGIyNzVlODRiOTA3YWU1YmRkNmQyMjA2YzBlMTM1MjkzMzhhNzA","altText":"120_0200002a0000b512000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200002a0000b512000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMDA3MTJ8aW1hZ2UvanBlZ3xhREJpTDJnMk15OHhOVEEyT0RRek5ETXdNRGsxT0F8ODdmNzEzMzViMTIzYjliNjA4YWJjOGRiMjE5YmI3MTI4NTkzNTQwMmM1YmQ5NjM4MWViNDMzMjY3ZGFjYThmZA","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200002a0000b512000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000300003ac17000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTE1MXxpbWFnZS9qcGVnfGFEWXlMMmhtWmk4eE5UQTJOalF6TWpVek5qWXdOaTh5TURBd1h6QXlNREF3TURNd01EQXdNMkZqTVRjd01EQXhNREJpTmw5RVJTNXFjR2N8ZTUzMTM0MjU3YzM4NDcxZjA4YzZmZDEwNmFlNTYzMzA5MjAyZWQ0ZmRkNWI0OGY4Y2M2YzE4Yzg4ZTM0YTk1MA","altText":"2000_020000300003ac17000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 9.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000300003ac17000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000300003ac17000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTE1MXxpbWFnZS9qcGVnfGFEWXlMMmhtWmk4eE5UQTJOalF6TWpVek5qWXdOaTh5TURBd1h6QXlNREF3TURNd01EQXdNMkZqTVRjd01EQXhNREJpTmw5RVJTNXFjR2N8ZTUzMTM0MjU3YzM4NDcxZjA4YzZmZDEwNmFlNTYzMzA5MjAyZWQ0ZmRkNWI0OGY4Y2M2YzE4Yzg4ZTM0YTk1MA","altText":"2000_020000300003ac17000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 9.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000300003ac17000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000300003ac17000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTE1MXxpbWFnZS9qcGVnfGFEWXlMMmhtWmk4eE5UQTJOalF6TWpVek5qWXdOaTh5TURBd1h6QXlNREF3TURNd01EQXdNMkZqTVRjd01EQXhNREJpTmw5RVJTNXFjR2N8ZTUzMTM0MjU3YzM4NDcxZjA4YzZmZDEwNmFlNTYzMzA5MjAyZWQ0ZmRkNWI0OGY4Y2M2YzE4Yzg4ZTM0YTk1MA","altText":"2000_020000300003ac17000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 9.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000300003ac17000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000300003ac17000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTI5fGltYWdlL2pwZWd8YURVeEwyZ3paUzh4TlRBMk5qUXpOREF4TVRFMk5pOHlNREJmTURJd01EQXdNekF3TURBellXTXhOekF3TURFd01HSTJYMFJGTG1wd1p3fDlmNjc5ZjRmZjNhNTk5MWFkNWE3YjA4MTQ1MjAxZTNkZDk5MzU5NGNkYzM1NjFkYjFmYzQzZjFmYTMyNjMwMjA","altText":"200_020000300003ac17000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 9.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000300003ac17000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000300003ac17000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTI5fGltYWdlL2pwZWd8YURVeEwyZ3paUzh4TlRBMk5qUXpOREF4TVRFMk5pOHlNREJmTURJd01EQXdNekF3TURBellXTXhOekF3TURFd01HSTJYMFJGTG1wd1p3fDlmNjc5ZjRmZjNhNTk5MWFkNWE3YjA4MTQ1MjAxZTNkZDk5MzU5NGNkYzM1NjFkYjFmYzQzZjFmYTMyNjMwMjA","altText":"200_020000300003ac17000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 9.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000300003ac17000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000300003ac17000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTE1MXxpbWFnZS9qcGVnfGFEWXlMMmhtWmk4eE5UQTJOalF6TWpVek5qWXdOaTh5TURBd1h6QXlNREF3TURNd01EQXdNMkZqTVRjd01EQXhNREJpTmw5RVJTNXFjR2N8ZTUzMTM0MjU3YzM4NDcxZjA4YzZmZDEwNmFlNTYzMzA5MjAyZWQ0ZmRkNWI0OGY4Y2M2YzE4Yzg4ZTM0YTk1MA","altText":"2000_020000300003ac17000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 9.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000300003ac17000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000300003ac17000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTE1MXxpbWFnZS9qcGVnfGFEQmtMMmhtTmk4eE5UQTJOalF6TWpnMk5ESTROaTh4TkRRd1h6QXlNREF3TURNd01EQXdNMkZqTVRjd01EQXhNREJpTmw5RVJTNXFjR2N8MWI4ODFiZjEyOGUwNDczYjJhNjEyYWE2ZGU2OWNmZTZhY2U3ZjMyNDYyZWZjYTgwZGEzYzg5MDZmZTVlNWM5Mg","altText":"1440_020000300003ac17000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 9.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000300003ac17000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000300003ac17000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTE1MXxpbWFnZS9qcGVnfGFEa3hMMmhoTnk4eE5UQTJOalF6TXpBMk1EZzVOQzh4TWpnd1h6QXlNREF3TURNd01EQXdNMkZqTVRjd01EQXhNREJpTmw5RVJTNXFjR2N8M2NkZjEwNzMxNGQ4YmEzYmM5MTk1MDA5ZDRmMjg0MGY2NWY5MzZhNDQzMTRkOTM5ZGIxNTZjNGRiNGE2MjIxMA","altText":"1280_020000300003ac17000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 9.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000300003ac17000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000300003ac17000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTE1MXxpbWFnZS9qcGVnfGFHTXpMMmc1WkM4eE5UQTJOalF6TXpNeU16QXpPQzh4TURJMFh6QXlNREF3TURNd01EQXdNMkZqTVRjd01EQXhNREJpTmw5RVJTNXFjR2N8ODlkN2FkN2Q3MjQ1MmY5Mzk2NGIwMmNmOGQ4NzZlYWVkNWNlNWU0N2U0NGNkYmMxNDM3ZjBjODY5NDI4OTFiMA","altText":"1024_020000300003ac17000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 9.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000300003ac17000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000300003ac17000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTE1MXxpbWFnZS9qcGVnfGFEUTBMMmc1Tmk4eE5UQTJOalF6TXpVNE5URTRNaTgzTmpoZk1ESXdNREF3TXpBd01EQXpZV014TnpBd01ERXdNR0kyWDBSRkxtcHdad3xkOTQ2Mzk1OWExOGZjYWI1ZWE4MzI4YmY0ZDQ0MjUwYjcwYTBmMmViNGNmMzRmNzFlMzlkMjY5MzI5NGI5MDBk","altText":"768_020000300003ac17000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 9.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000300003ac17000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000300003ac17000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzMxNnxpbWFnZS9qcGVnfGFHTmtMMmc0WXk4eE5UQTJOalF6TXpneE5EVTFPQzgwT0RCZk1ESXdNREF3TXpBd01EQXpZV014TnpBd01ERXdNR0kyWDBSRkxtcHdad3xjOGQ1ZTM4YjFhMTNmOThhNGRiZTMzZjgwOTg0N2NkODM4NTdlYzlhYTRiNzRlZWFkMjNhMDYxZmEzZTc4OWNm","altText":"480_020000300003ac17000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 9.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000300003ac17000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000300003ac17000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTI5fGltYWdlL2pwZWd8YURVeEwyZ3paUzh4TlRBMk5qUXpOREF4TVRFMk5pOHlNREJmTURJd01EQXdNekF3TURBellXTXhOekF3TURFd01HSTJYMFJGTG1wd1p3fDlmNjc5ZjRmZjNhNTk5MWFkNWE3YjA4MTQ1MjAxZTNkZDk5MzU5NGNkYzM1NjFkYjFmYzQzZjFmYTMyNjMwMjA","altText":"200_020000300003ac17000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 9.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000300003ac17000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000300003ac17000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODQ5fGltYWdlL2pwZWd8YUdZMEwyZ3lPUzh4TlRBMk5qUXpORFl3TURrNU1DOHhNakJmTURJd01EQXdNekF3TURBellXTXhOekF3TURFd01HSTJYMFJGTG1wd1p3fDUwNDI4NTRjNzUxMDliMTNmOGUwZTc4NDgzZTQ0MGFlZWMzOGVhMjk2MDE1MWYyOWI0MGIwOWE4ZjlkYzM4Y2M","altText":"120_020000300003ac17000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 9.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000300003ac17000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2OTY2N3xpbWFnZS9qcGVnfGFEVmlMMmhoTUM4eE5UQTJOalF6TVRnNE1USTBOZ3wyODhlZjBlYzQ5ODgwYjczN2QyYmVkOThiMGM0Y2U1MmRmNzM4OTIxN2M2ZmNjMDQzMzM0MzFmMmRmYzAwNmJi","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 9.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"020000300003ac17000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10005","name":"Feedthrough Components","url":"/c/feedthrough-components","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"feedthrough-components","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"WAGO's versatile connection technology for through-panel applications offers you limitless flexibility in finding solutions. Select between different combinations of permanent and push-in device connections with direct conductor or solder contacts.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-feedthrough-components"},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"2626-3104/020-023","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-block/p/2626-3104_020-023","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":[],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4066966511505","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":54.0,"numberPackageUnits":54.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":false,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"PCB terminal block; 6 mm²; Pin spacing 7.5 mm; 4-pole; Push-in CAGE CLAMP®; 6,00 mm²; green","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"60551671","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0033.png?context=bWFzdGVyfGltYWdlc3wyNTB8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJoaE9TOW9NV1V2TVRBME1qa3pPVGN3TkRFeE9ESXVjRzVufDY3NzRhOWE1MmI2NWQ2YzViYWM0YWM2MWY0NWYwZTc0YjU5ODQ5NThhNDA3OGQ3NTg5MTk4YTU2OTU3ZmJhMDQ","altText":"green","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":null,"hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}