[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"267-125","name":"Female connector; with direct ground contact; with snap-in mounting feet; 5-pole; 1,00 mm²; white","url":"/pluggable-connectors/female-connector/p/267-125","description":"<h2>Female connector, 267 Series, white</h2><br/><br/>This female connector (item number 267-125) provides fault-free electrical installations. Conductors can only be connected to this female connector if their strip length is 8 mm. The white housing is made of polyamide (PA66) for insulation, the contacts are made of electrolytic copper (ECu), and the clamping spring is made of chrome-nickel spring steel (CrNi). Tin is used for coating the contact surfaces.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMDE0NDB8aW1hZ2UvanBlZ3xhR0poTDJoaE1pOHhOVEEyTVRZeE1EZzRPVEkwTmd8MjczNzRiMzU5YWY3ODM1MzU2YmU0N2NiNTUwYjhhODlmMDlkZWY2NGEzNDVjNmU2Y2U0NWZhYjIzODJkZmU5Yw","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000e0001f3f5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000e0001f3f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzgyOXxpbWFnZS9qcGVnfGFHVXhMMmd6Wmk4eE5UQTJNVFl4TVRZM05UWTNPQzh5TURBd1h6QXlNREF3TURCbE1EQXdNV1l6WmpVd01EQXhNREJpTmw5RVJTNXFjR2N8ZGMwZTg2MDg5NzYwYzkzMWU0ZTQ4Yzc3ZDNlNDI2ZTUyMmU2ZGE0ZTYyMzJmN2ZmODAwNzZlY2ZjMjIzMGVkZA","altText":"2000_0200000e0001f3f5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000e0001f3f5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000e0001f3f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzgyOXxpbWFnZS9qcGVnfGFHVXhMMmd6Wmk4eE5UQTJNVFl4TVRZM05UWTNPQzh5TURBd1h6QXlNREF3TURCbE1EQXdNV1l6WmpVd01EQXhNREJpTmw5RVJTNXFjR2N8ZGMwZTg2MDg5NzYwYzkzMWU0ZTQ4Yzc3ZDNlNDI2ZTUyMmU2ZGE0ZTYyMzJmN2ZmODAwNzZlY2ZjMjIzMGVkZA","altText":"2000_0200000e0001f3f5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000e0001f3f5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000e0001f3f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzgyOXxpbWFnZS9qcGVnfGFHVXhMMmd6Wmk4eE5UQTJNVFl4TVRZM05UWTNPQzh5TURBd1h6QXlNREF3TURCbE1EQXdNV1l6WmpVd01EQXhNREJpTmw5RVJTNXFjR2N8ZGMwZTg2MDg5NzYwYzkzMWU0ZTQ4Yzc3ZDNlNDI2ZTUyMmU2ZGE0ZTYyMzJmN2ZmODAwNzZlY2ZjMjIzMGVkZA","altText":"2000_0200000e0001f3f5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000e0001f3f5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000e0001f3f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzgyOXxpbWFnZS9qcGVnfGFHVXhMMmd6Wmk4eE5UQTJNVFl4TVRZM05UWTNPQzh5TURBd1h6QXlNREF3TURCbE1EQXdNV1l6WmpVd01EQXhNREJpTmw5RVJTNXFjR2N8ZGMwZTg2MDg5NzYwYzkzMWU0ZTQ4Yzc3ZDNlNDI2ZTUyMmU2ZGE0ZTYyMzJmN2ZmODAwNzZlY2ZjMjIzMGVkZA","altText":"2000_0200000e0001f3f5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000e0001f3f5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000e0001f3f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzgyOXxpbWFnZS9qcGVnfGFHUXlMMmd6T1M4eE5UQTJNVFl4TVRnd05qYzFNQzh4TkRRd1h6QXlNREF3TURCbE1EQXdNV1l6WmpVd01EQXhNREJpTmw5RVJTNXFjR2N8MzI4ZWY4ODIzMjE3MzI3OTZiYWQ0MzVhOTUzZWNiYTRmYWI1YmQzZjhmN2MyNmYyMTE5OGQyYjRmZTljMTExNA","altText":"1440_0200000e0001f3f5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000e0001f3f5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000e0001f3f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzgyOXxpbWFnZS9qcGVnfGFEVTNMMmd4TlM4eE5UQTJNVFl4TWpBMk9EZzVOQzh4TWpnd1h6QXlNREF3TURCbE1EQXdNV1l6WmpVd01EQXhNREJpTmw5RVJTNXFjR2N8NmI3YjEyOGY3NjFlMzNjZDM0MDA1NDk0YWIxYmY5ZmQ5MmQ4ZmVhYjk1NDE0MGQyYTIyN2QyZmVkMmVhOWE1Yg","altText":"1280_0200000e0001f3f5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000e0001f3f5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000e0001f3f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzgyOXxpbWFnZS9qcGVnfGFERTJMMmd4T1M4eE5UQTJNVFl4TWpFNU9UazJOaTh4TURJMFh6QXlNREF3TURCbE1EQXdNV1l6WmpVd01EQXhNREJpTmw5RVJTNXFjR2N8ODUxNWFiZTAzNzY1MDczZTgyMGIxOGExNmY5ZTc0ZmQ5ZjYyMDAzNDU0NTQyYTcwMmZhN2VkNjM5MGQ1ZmQwNA","altText":"1024_0200000e0001f3f5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000e0001f3f5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000e0001f3f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzgyOXxpbWFnZS9qcGVnfGFHWTRMMmd5TWk4eE5UQTJNVFl4TWpRMk1qRXhNQzgzTmpoZk1ESXdNREF3TUdVd01EQXhaak5tTlRBd01ERXdNR0kyWDBSRkxtcHdad3w5NDkyZjVmZWQ2NDk1MzdhNjY0NDljOWY4NWViYjExZTg4MmY1OTdlMjk3NTZiYmZkNGUwNTU4ODk5MjJlM2Ez","altText":"768_0200000e0001f3f5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000e0001f3f5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000e0001f3f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjc1NXxpbWFnZS9qcGVnfGFERm1MMmd5WVM4eE5UQTJNVFl4TWpZNU1UUTROaTgwT0RCZk1ESXdNREF3TUdVd01EQXhaak5tTlRBd01ERXdNR0kyWDBSRkxtcHdad3wwNTBlMzI5NTdmMjI0YWMwMTdiZGNlYWFhNzU4ZjE3ZjM2NzViNGQxZmMyY2JjYWY4N2MwM2E5MGIxZDRhYjE3","altText":"480_0200000e0001f3f5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000e0001f3f5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000e0001f3f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDIyfGltYWdlL2pwZWd8YURKbEwyZ3pNQzh4TlRBMk1UWXhNamd5TWpVMU9DOHlNREJmTURJd01EQXdNR1V3TURBeFpqTm1OVEF3TURFd01HSTJYMFJGTG1wd1p3fDI0ZjQyMTdlMzA3M2RiMDcxNGM2NDEzNDJhMjY4NzY0ZDc5OWQyYjYwNDcyMTFlODY3MDFjZTJlMzQxMjM3ZDM","altText":"200_0200000e0001f3f5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000e0001f3f5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000e0001f3f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDIyfGltYWdlL2pwZWd8YURKbEwyZ3pNQzh4TlRBMk1UWXhNamd5TWpVMU9DOHlNREJmTURJd01EQXdNR1V3TURBeFpqTm1OVEF3TURFd01HSTJYMFJGTG1wd1p3fDI0ZjQyMTdlMzA3M2RiMDcxNGM2NDEzNDJhMjY4NzY0ZDc5OWQyYjYwNDcyMTFlODY3MDFjZTJlMzQxMjM3ZDM","altText":"200_0200000e0001f3f5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000e0001f3f5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000e0001f3f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDIyfGltYWdlL2pwZWd8YURKbEwyZ3pNQzh4TlRBMk1UWXhNamd5TWpVMU9DOHlNREJmTURJd01EQXdNR1V3TURBeFpqTm1OVEF3TURFd01HSTJYMFJGTG1wd1p3fDI0ZjQyMTdlMzA3M2RiMDcxNGM2NDEzNDJhMjY4NzY0ZDc5OWQyYjYwNDcyMTFlODY3MDFjZTJlMzQxMjM3ZDM","altText":"200_0200000e0001f3f5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000e0001f3f5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000e0001f3f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzI2fGltYWdlL2pwZWd8YURZM0wyZzROUzh4TlRBMk1UWXhNekl4TlRjM05DOHhNakJmTURJd01EQXdNR1V3TURBeFpqTm1OVEF3TURFd01HSTJYMFJGTG1wd1p3fGE3MGI1OTM5NzM0YTMyZmE2MzFjY2Y2NTZjYzkxNWQyYmEwOTQ5YzU5YmFhYjU1NTM0YmQ4NzQ0ZWEzODJkZWI","altText":"120_0200000e0001f3f5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000e0001f3f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000e0001f3f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzgyOXxpbWFnZS9qcGVnfGFHVXhMMmd6Wmk4eE5UQTJNVFl4TVRZM05UWTNPQzh5TURBd1h6QXlNREF3TURCbE1EQXdNV1l6WmpVd01EQXhNREJpTmw5RVJTNXFjR2N8ZGMwZTg2MDg5NzYwYzkzMWU0ZTQ4Yzc3ZDNlNDI2ZTUyMmU2ZGE0ZTYyMzJmN2ZmODAwNzZlY2ZjMjIzMGVkZA","altText":"2000_0200000e0001f3f5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000e0001f3f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000e0001f3f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzgyOXxpbWFnZS9qcGVnfGFHVXhMMmd6Wmk4eE5UQTJNVFl4TVRZM05UWTNPQzh5TURBd1h6QXlNREF3TURCbE1EQXdNV1l6WmpVd01EQXhNREJpTmw5RVJTNXFjR2N8ZGMwZTg2MDg5NzYwYzkzMWU0ZTQ4Yzc3ZDNlNDI2ZTUyMmU2ZGE0ZTYyMzJmN2ZmODAwNzZlY2ZjMjIzMGVkZA","altText":"2000_0200000e0001f3f5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000e0001f3f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000e0001f3f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzgyOXxpbWFnZS9qcGVnfGFHVXhMMmd6Wmk4eE5UQTJNVFl4TVRZM05UWTNPQzh5TURBd1h6QXlNREF3TURCbE1EQXdNV1l6WmpVd01EQXhNREJpTmw5RVJTNXFjR2N8ZGMwZTg2MDg5NzYwYzkzMWU0ZTQ4Yzc3ZDNlNDI2ZTUyMmU2ZGE0ZTYyMzJmN2ZmODAwNzZlY2ZjMjIzMGVkZA","altText":"2000_0200000e0001f3f5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000e0001f3f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000e0001f3f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDIyfGltYWdlL2pwZWd8YURKbEwyZ3pNQzh4TlRBMk1UWXhNamd5TWpVMU9DOHlNREJmTURJd01EQXdNR1V3TURBeFpqTm1OVEF3TURFd01HSTJYMFJGTG1wd1p3fDI0ZjQyMTdlMzA3M2RiMDcxNGM2NDEzNDJhMjY4NzY0ZDc5OWQyYjYwNDcyMTFlODY3MDFjZTJlMzQxMjM3ZDM","altText":"200_0200000e0001f3f5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000e0001f3f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000e0001f3f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDIyfGltYWdlL2pwZWd8YURKbEwyZ3pNQzh4TlRBMk1UWXhNamd5TWpVMU9DOHlNREJmTURJd01EQXdNR1V3TURBeFpqTm1OVEF3TURFd01HSTJYMFJGTG1wd1p3fDI0ZjQyMTdlMzA3M2RiMDcxNGM2NDEzNDJhMjY4NzY0ZDc5OWQyYjYwNDcyMTFlODY3MDFjZTJlMzQxMjM3ZDM","altText":"200_0200000e0001f3f5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000e0001f3f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000e0001f3f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzgyOXxpbWFnZS9qcGVnfGFHVXhMMmd6Wmk4eE5UQTJNVFl4TVRZM05UWTNPQzh5TURBd1h6QXlNREF3TURCbE1EQXdNV1l6WmpVd01EQXhNREJpTmw5RVJTNXFjR2N8ZGMwZTg2MDg5NzYwYzkzMWU0ZTQ4Yzc3ZDNlNDI2ZTUyMmU2ZGE0ZTYyMzJmN2ZmODAwNzZlY2ZjMjIzMGVkZA","altText":"2000_0200000e0001f3f5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000e0001f3f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000e0001f3f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzgyOXxpbWFnZS9qcGVnfGFHUXlMMmd6T1M4eE5UQTJNVFl4TVRnd05qYzFNQzh4TkRRd1h6QXlNREF3TURCbE1EQXdNV1l6WmpVd01EQXhNREJpTmw5RVJTNXFjR2N8MzI4ZWY4ODIzMjE3MzI3OTZiYWQ0MzVhOTUzZWNiYTRmYWI1YmQzZjhmN2MyNmYyMTE5OGQyYjRmZTljMTExNA","altText":"1440_0200000e0001f3f5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000e0001f3f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000e0001f3f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzgyOXxpbWFnZS9qcGVnfGFEVTNMMmd4TlM4eE5UQTJNVFl4TWpBMk9EZzVOQzh4TWpnd1h6QXlNREF3TURCbE1EQXdNV1l6WmpVd01EQXhNREJpTmw5RVJTNXFjR2N8NmI3YjEyOGY3NjFlMzNjZDM0MDA1NDk0YWIxYmY5ZmQ5MmQ4ZmVhYjk1NDE0MGQyYTIyN2QyZmVkMmVhOWE1Yg","altText":"1280_0200000e0001f3f5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000e0001f3f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000e0001f3f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzgyOXxpbWFnZS9qcGVnfGFERTJMMmd4T1M4eE5UQTJNVFl4TWpFNU9UazJOaTh4TURJMFh6QXlNREF3TURCbE1EQXdNV1l6WmpVd01EQXhNREJpTmw5RVJTNXFjR2N8ODUxNWFiZTAzNzY1MDczZTgyMGIxOGExNmY5ZTc0ZmQ5ZjYyMDAzNDU0NTQyYTcwMmZhN2VkNjM5MGQ1ZmQwNA","altText":"1024_0200000e0001f3f5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000e0001f3f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000e0001f3f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzgyOXxpbWFnZS9qcGVnfGFHWTRMMmd5TWk4eE5UQTJNVFl4TWpRMk1qRXhNQzgzTmpoZk1ESXdNREF3TUdVd01EQXhaak5tTlRBd01ERXdNR0kyWDBSRkxtcHdad3w5NDkyZjVmZWQ2NDk1MzdhNjY0NDljOWY4NWViYjExZTg4MmY1OTdlMjk3NTZiYmZkNGUwNTU4ODk5MjJlM2Ez","altText":"768_0200000e0001f3f5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000e0001f3f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000e0001f3f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjc1NXxpbWFnZS9qcGVnfGFERm1MMmd5WVM4eE5UQTJNVFl4TWpZNU1UUTROaTgwT0RCZk1ESXdNREF3TUdVd01EQXhaak5tTlRBd01ERXdNR0kyWDBSRkxtcHdad3wwNTBlMzI5NTdmMjI0YWMwMTdiZGNlYWFhNzU4ZjE3ZjM2NzViNGQxZmMyY2JjYWY4N2MwM2E5MGIxZDRhYjE3","altText":"480_0200000e0001f3f5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000e0001f3f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000e0001f3f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDIyfGltYWdlL2pwZWd8YURKbEwyZ3pNQzh4TlRBMk1UWXhNamd5TWpVMU9DOHlNREJmTURJd01EQXdNR1V3TURBeFpqTm1OVEF3TURFd01HSTJYMFJGTG1wd1p3fDI0ZjQyMTdlMzA3M2RiMDcxNGM2NDEzNDJhMjY4NzY0ZDc5OWQyYjYwNDcyMTFlODY3MDFjZTJlMzQxMjM3ZDM","altText":"200_0200000e0001f3f5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000e0001f3f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000e0001f3f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzI2fGltYWdlL2pwZWd8YURZM0wyZzROUzh4TlRBMk1UWXhNekl4TlRjM05DOHhNakJmTURJd01EQXdNR1V3TURBeFpqTm1OVEF3TURFd01HSTJYMFJGTG1wd1p3fGE3MGI1OTM5NzM0YTMyZmE2MzFjY2Y2NTZjYzkxNWQyYmEwOTQ5YzU5YmFhYjU1NTM0YmQ4NzQ0ZWEzODJkZWI","altText":"120_0200000e0001f3f5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000e0001f3f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMDE0NDB8aW1hZ2UvanBlZ3xhR0poTDJoaE1pOHhOVEEyTVRZeE1EZzRPVEkwTmd8MjczNzRiMzU5YWY3ODM1MzU2YmU0N2NiNTUwYjhhODlmMDlkZWY2NGEzNDVjNmU2Y2U0NWZhYjIzODJkZmU5Yw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000e0001f3f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000600014c16000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTMzNXxpbWFnZS9qcGVnfGFEZ3pMMmc0TlM4eE5UQTJPVGc1TlRZeU1qWTROaTh5TURBd1h6QXlNREF3TURBMk1EQXdNVFJqTVRZd01EQXlNREJpTmw5RlRpNXFjR2N8YmYyNDUwNTE5ZTkzZDc0ZjBjZjRhODEyMjk1MDcxOGMwOGY0Y2I1Y2Y0NmNkMDYwNjkwMmZjNzIzODUxMjBiZA","altText":"2000_0200000600014c16000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>1) Diameter of drilled hole: 4.2 mm<br/>2) Diameter of drilled hole: 5.2 mm<br/>Drilled hole for direct PE contact must be free of varnish and oxide films. <br/>Equipped with varnished metal plates upon request.","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000600014c16000200b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000600014c16000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTMzNXxpbWFnZS9qcGVnfGFEZ3pMMmc0TlM4eE5UQTJPVGc1TlRZeU1qWTROaTh5TURBd1h6QXlNREF3TURBMk1EQXdNVFJqTVRZd01EQXlNREJpTmw5RlRpNXFjR2N8YmYyNDUwNTE5ZTkzZDc0ZjBjZjRhODEyMjk1MDcxOGMwOGY0Y2I1Y2Y0NmNkMDYwNjkwMmZjNzIzODUxMjBiZA","altText":"2000_0200000600014c16000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>1) Diameter of drilled hole: 4.2 mm<br/>2) Diameter of drilled hole: 5.2 mm<br/>Drilled hole for direct PE contact must be free of varnish and oxide films. <br/>Equipped with varnished metal plates upon request.","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000600014c16000200b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000600014c16000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTMzNXxpbWFnZS9qcGVnfGFEZ3pMMmc0TlM4eE5UQTJPVGc1TlRZeU1qWTROaTh5TURBd1h6QXlNREF3TURBMk1EQXdNVFJqTVRZd01EQXlNREJpTmw5RlRpNXFjR2N8YmYyNDUwNTE5ZTkzZDc0ZjBjZjRhODEyMjk1MDcxOGMwOGY0Y2I1Y2Y0NmNkMDYwNjkwMmZjNzIzODUxMjBiZA","altText":"2000_0200000600014c16000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>1) Diameter of drilled hole: 4.2 mm<br/>2) Diameter of drilled hole: 5.2 mm<br/>Drilled hole for direct PE contact must be free of varnish and oxide films. <br/>Equipped with varnished metal plates upon request.","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000600014c16000200b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000600014c16000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzODM4fGltYWdlL2pwZWd8YURVMEwyZ3haaTh4TlRBMk9UZzVOalV3TnpReU1pOHlNREJmTURJd01EQXdNRFl3TURBeE5HTXhOakF3TURJd01HSTJYMFZPTG1wd1p3fDAzMWIzOTMzOWVmN2Y0ZmQwYzMxNmI4MDNjMjE0OGIyZjg0M2ZkMzdkOWJjY2Y0N2MzOTk0MjIyNzdlZWIwZWE","altText":"200_0200000600014c16000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>1) Diameter of drilled hole: 4.2 mm<br/>2) Diameter of drilled hole: 5.2 mm<br/>Drilled hole for direct PE contact must be free of varnish and oxide films. <br/>Equipped with varnished metal plates upon request.","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000600014c16000200b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000600014c16000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzODM4fGltYWdlL2pwZWd8YURVMEwyZ3haaTh4TlRBMk9UZzVOalV3TnpReU1pOHlNREJmTURJd01EQXdNRFl3TURBeE5HTXhOakF3TURJd01HSTJYMFZPTG1wd1p3fDAzMWIzOTMzOWVmN2Y0ZmQwYzMxNmI4MDNjMjE0OGIyZjg0M2ZkMzdkOWJjY2Y0N2MzOTk0MjIyNzdlZWIwZWE","altText":"200_0200000600014c16000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>1) Diameter of drilled hole: 4.2 mm<br/>2) Diameter of drilled hole: 5.2 mm<br/>Drilled hole for direct PE contact must be free of varnish and oxide films. <br/>Equipped with varnished metal plates upon request.","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000600014c16000200b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000600014c16000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTMzNXxpbWFnZS9qcGVnfGFEZ3pMMmc0TlM4eE5UQTJPVGc1TlRZeU1qWTROaTh5TURBd1h6QXlNREF3TURBMk1EQXdNVFJqTVRZd01EQXlNREJpTmw5RlRpNXFjR2N8YmYyNDUwNTE5ZTkzZDc0ZjBjZjRhODEyMjk1MDcxOGMwOGY0Y2I1Y2Y0NmNkMDYwNjkwMmZjNzIzODUxMjBiZA","altText":"2000_0200000600014c16000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>1) Diameter of drilled hole: 4.2 mm<br/>2) Diameter of drilled hole: 5.2 mm<br/>Drilled hole for direct PE contact must be free of varnish and oxide films. <br/>Equipped with varnished metal plates upon request.","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000600014c16000200b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000600014c16000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTMzNXxpbWFnZS9qcGVnfGFHTTBMMmc0TVM4eE5UQTJPVGc1TlRjMU16YzFPQzh4TkRRd1h6QXlNREF3TURBMk1EQXdNVFJqTVRZd01EQXlNREJpTmw5RlRpNXFjR2N8ZTRjMDVmOWM5ZmY1NDk3NGMwNzIxZTg5NDZkNjBhNDIxZThiMDNjYWZhYjY2YzZkYWZiODZmZmM3NDNlYmQ3ZQ","altText":"1440_0200000600014c16000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>1) Diameter of drilled hole: 4.2 mm<br/>2) Diameter of drilled hole: 5.2 mm<br/>Drilled hole for direct PE contact must be free of varnish and oxide films. <br/>Equipped with varnished metal plates upon request.","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000600014c16000200b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000600014c16000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTMzNXxpbWFnZS9qcGVnfGFHWXpMMmczWVM4eE5UQTJPVGc1TlRrMU1ETTJOaTh4TWpnd1h6QXlNREF3TURBMk1EQXdNVFJqTVRZd01EQXlNREJpTmw5RlRpNXFjR2N8MWI1ZTI5MTAwMjc5M2ZjOTM4Mjc4ZjMyYmZhMTg4MTc4N2YzNWI4ODYwNzUxNjMxYzNmY2QwZDMyODEzNzlhYw","altText":"1280_0200000600014c16000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>1) Diameter of drilled hole: 4.2 mm<br/>2) Diameter of drilled hole: 5.2 mm<br/>Drilled hole for direct PE contact must be free of varnish and oxide films. <br/>Equipped with varnished metal plates upon request.","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000600014c16000200b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000600014c16000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTMzNXxpbWFnZS9qcGVnfGFEUmhMMmd6TUM4eE5UQTJPVGc1TmpBeE5Ua3dNaTh4TURJMFh6QXlNREF3TURBMk1EQXdNVFJqTVRZd01EQXlNREJpTmw5RlRpNXFjR2N8NTU0YjQ2ZjFhOGUwZWUwZDM1ZWU1MDA3MzQzNTVlNDM4MmY2ODkyZmRhMDgyYzMxMzM2NzVkNDMzNmIyYzUxMQ","altText":"1024_0200000600014c16000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>1) Diameter of drilled hole: 4.2 mm<br/>2) Diameter of drilled hole: 5.2 mm<br/>Drilled hole for direct PE contact must be free of varnish and oxide films. <br/>Equipped with varnished metal plates upon request.","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000600014c16000200b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000600014c16000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTMzNXxpbWFnZS9qcGVnfGFETTBMMmd5WXk4eE5UQTJPVGc1TmpFM09UYzBNaTgzTmpoZk1ESXdNREF3TURZd01EQXhOR014TmpBd01ESXdNR0kyWDBWT0xtcHdad3xiYjdjOWMwNDY1ZGE2MjAwYjAzYmZiMTFjMzI0ZTc5YzE0MmFhODYyZDk3ZDFmYjg2MWViOWVlNmExOWUwYjVj","altText":"768_0200000600014c16000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>1) Diameter of drilled hole: 4.2 mm<br/>2) Diameter of drilled hole: 5.2 mm<br/>Drilled hole for direct PE contact must be free of varnish and oxide films. <br/>Equipped with varnished metal plates upon request.","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000600014c16000200b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000600014c16000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTMzNXxpbWFnZS9qcGVnfGFEWXpMMmd5TlM4eE5UQTJPVGc1TmpNM05qTTFNQzgwT0RCZk1ESXdNREF3TURZd01EQXhOR014TmpBd01ESXdNR0kyWDBWT0xtcHdad3xkNmUyODEzYTkzMGE4MDE1ZDc1NzcyM2I4MTViM2EwODk3Y2ZkNDJhNzE0ZjM5YTE1YzZkNzljOWE0NWUxZDRk","altText":"480_0200000600014c16000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>1) Diameter of drilled hole: 4.2 mm<br/>2) Diameter of drilled hole: 5.2 mm<br/>Drilled hole for direct PE contact must be free of varnish and oxide films. <br/>Equipped with varnished metal plates upon request.","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000600014c16000200b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000600014c16000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzODM4fGltYWdlL2pwZWd8YURVMEwyZ3haaTh4TlRBMk9UZzVOalV3TnpReU1pOHlNREJmTURJd01EQXdNRFl3TURBeE5HTXhOakF3TURJd01HSTJYMFZPTG1wd1p3fDAzMWIzOTMzOWVmN2Y0ZmQwYzMxNmI4MDNjMjE0OGIyZjg0M2ZkMzdkOWJjY2Y0N2MzOTk0MjIyNzdlZWIwZWE","altText":"200_0200000600014c16000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>1) Diameter of drilled hole: 4.2 mm<br/>2) Diameter of drilled hole: 5.2 mm<br/>Drilled hole for direct PE contact must be free of varnish and oxide films. <br/>Equipped with varnished metal plates upon request.","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000600014c16000200b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000600014c16000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MTg0fGltYWdlL2pwZWd8YURWa0wyZ3hNUzh4TlRBMk9UZzVOamt6TXpRd05pOHhNakJmTURJd01EQXdNRFl3TURBeE5HTXhOakF3TURJd01HSTJYMFZPTG1wd1p3fGFlYmEwOWFkMWJmMmM4MDQzMmM2MWM3YzlkMGJiZmUxZGQ0MjU1NGNkMWU3NjI5OGJhOTRjOTZiNDcwMTMzNDA","altText":"120_0200000600014c16000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>1) Diameter of drilled hole: 4.2 mm<br/>2) Diameter of drilled hole: 5.2 mm<br/>Drilled hole for direct PE contact must be free of varnish and oxide films. <br/>Equipped with varnished metal plates upon request.","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000600014c16000200b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w5OTQxNXxpbWFnZS9qcGVnfGFHVXhMMmc1T1M4eE5UQTJPVGc1TlRBek1qZzJNZ3xjMzVjZWRiY2MxZjQ0ZjZhNDVmNzZkNDA3ZjFhZjVhMWUxNjA1NDczZjhjMTk3OWI3Nzc0ZDdkNzdmNTEwZmJl","altText":"","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>1) Diameter of drilled hole: 4.2 mm<br/>2) Diameter of drilled hole: 5.2 mm<br/>Drilled hole for direct PE contact must be free of varnish and oxide films. <br/>Equipped with varnished metal plates upon request.","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000600014c16000200b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000e0001f3f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzgyOXxpbWFnZS9qcGVnfGFHVXhMMmd6Wmk4eE5UQTJNVFl4TVRZM05UWTNPQzh5TURBd1h6QXlNREF3TURCbE1EQXdNV1l6WmpVd01EQXhNREJpTmw5RVJTNXFjR2N8ZGMwZTg2MDg5NzYwYzkzMWU0ZTQ4Yzc3ZDNlNDI2ZTUyMmU2ZGE0ZTYyMzJmN2ZmODAwNzZlY2ZjMjIzMGVkZA","altText":"2000_0200000e0001f3f5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000e0001f3f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000e0001f3f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzgyOXxpbWFnZS9qcGVnfGFHVXhMMmd6Wmk4eE5UQTJNVFl4TVRZM05UWTNPQzh5TURBd1h6QXlNREF3TURCbE1EQXdNV1l6WmpVd01EQXhNREJpTmw5RVJTNXFjR2N8ZGMwZTg2MDg5NzYwYzkzMWU0ZTQ4Yzc3ZDNlNDI2ZTUyMmU2ZGE0ZTYyMzJmN2ZmODAwNzZlY2ZjMjIzMGVkZA","altText":"2000_0200000e0001f3f5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000e0001f3f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000e0001f3f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzgyOXxpbWFnZS9qcGVnfGFHVXhMMmd6Wmk4eE5UQTJNVFl4TVRZM05UWTNPQzh5TURBd1h6QXlNREF3TURCbE1EQXdNV1l6WmpVd01EQXhNREJpTmw5RVJTNXFjR2N8ZGMwZTg2MDg5NzYwYzkzMWU0ZTQ4Yzc3ZDNlNDI2ZTUyMmU2ZGE0ZTYyMzJmN2ZmODAwNzZlY2ZjMjIzMGVkZA","altText":"2000_0200000e0001f3f5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000e0001f3f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000e0001f3f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDIyfGltYWdlL2pwZWd8YURKbEwyZ3pNQzh4TlRBMk1UWXhNamd5TWpVMU9DOHlNREJmTURJd01EQXdNR1V3TURBeFpqTm1OVEF3TURFd01HSTJYMFJGTG1wd1p3fDI0ZjQyMTdlMzA3M2RiMDcxNGM2NDEzNDJhMjY4NzY0ZDc5OWQyYjYwNDcyMTFlODY3MDFjZTJlMzQxMjM3ZDM","altText":"200_0200000e0001f3f5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000e0001f3f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000e0001f3f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDIyfGltYWdlL2pwZWd8YURKbEwyZ3pNQzh4TlRBMk1UWXhNamd5TWpVMU9DOHlNREJmTURJd01EQXdNR1V3TURBeFpqTm1OVEF3TURFd01HSTJYMFJGTG1wd1p3fDI0ZjQyMTdlMzA3M2RiMDcxNGM2NDEzNDJhMjY4NzY0ZDc5OWQyYjYwNDcyMTFlODY3MDFjZTJlMzQxMjM3ZDM","altText":"200_0200000e0001f3f5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000e0001f3f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000e0001f3f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzgyOXxpbWFnZS9qcGVnfGFHVXhMMmd6Wmk4eE5UQTJNVFl4TVRZM05UWTNPQzh5TURBd1h6QXlNREF3TURCbE1EQXdNV1l6WmpVd01EQXhNREJpTmw5RVJTNXFjR2N8ZGMwZTg2MDg5NzYwYzkzMWU0ZTQ4Yzc3ZDNlNDI2ZTUyMmU2ZGE0ZTYyMzJmN2ZmODAwNzZlY2ZjMjIzMGVkZA","altText":"2000_0200000e0001f3f5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000e0001f3f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000e0001f3f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzgyOXxpbWFnZS9qcGVnfGFHUXlMMmd6T1M4eE5UQTJNVFl4TVRnd05qYzFNQzh4TkRRd1h6QXlNREF3TURCbE1EQXdNV1l6WmpVd01EQXhNREJpTmw5RVJTNXFjR2N8MzI4ZWY4ODIzMjE3MzI3OTZiYWQ0MzVhOTUzZWNiYTRmYWI1YmQzZjhmN2MyNmYyMTE5OGQyYjRmZTljMTExNA","altText":"1440_0200000e0001f3f5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000e0001f3f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000e0001f3f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzgyOXxpbWFnZS9qcGVnfGFEVTNMMmd4TlM4eE5UQTJNVFl4TWpBMk9EZzVOQzh4TWpnd1h6QXlNREF3TURCbE1EQXdNV1l6WmpVd01EQXhNREJpTmw5RVJTNXFjR2N8NmI3YjEyOGY3NjFlMzNjZDM0MDA1NDk0YWIxYmY5ZmQ5MmQ4ZmVhYjk1NDE0MGQyYTIyN2QyZmVkMmVhOWE1Yg","altText":"1280_0200000e0001f3f5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000e0001f3f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000e0001f3f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzgyOXxpbWFnZS9qcGVnfGFERTJMMmd4T1M4eE5UQTJNVFl4TWpFNU9UazJOaTh4TURJMFh6QXlNREF3TURCbE1EQXdNV1l6WmpVd01EQXhNREJpTmw5RVJTNXFjR2N8ODUxNWFiZTAzNzY1MDczZTgyMGIxOGExNmY5ZTc0ZmQ5ZjYyMDAzNDU0NTQyYTcwMmZhN2VkNjM5MGQ1ZmQwNA","altText":"1024_0200000e0001f3f5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000e0001f3f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000e0001f3f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzgyOXxpbWFnZS9qcGVnfGFHWTRMMmd5TWk4eE5UQTJNVFl4TWpRMk1qRXhNQzgzTmpoZk1ESXdNREF3TUdVd01EQXhaak5tTlRBd01ERXdNR0kyWDBSRkxtcHdad3w5NDkyZjVmZWQ2NDk1MzdhNjY0NDljOWY4NWViYjExZTg4MmY1OTdlMjk3NTZiYmZkNGUwNTU4ODk5MjJlM2Ez","altText":"768_0200000e0001f3f5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000e0001f3f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000e0001f3f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjc1NXxpbWFnZS9qcGVnfGFERm1MMmd5WVM4eE5UQTJNVFl4TWpZNU1UUTROaTgwT0RCZk1ESXdNREF3TUdVd01EQXhaak5tTlRBd01ERXdNR0kyWDBSRkxtcHdad3wwNTBlMzI5NTdmMjI0YWMwMTdiZGNlYWFhNzU4ZjE3ZjM2NzViNGQxZmMyY2JjYWY4N2MwM2E5MGIxZDRhYjE3","altText":"480_0200000e0001f3f5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000e0001f3f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000e0001f3f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDIyfGltYWdlL2pwZWd8YURKbEwyZ3pNQzh4TlRBMk1UWXhNamd5TWpVMU9DOHlNREJmTURJd01EQXdNR1V3TURBeFpqTm1OVEF3TURFd01HSTJYMFJGTG1wd1p3fDI0ZjQyMTdlMzA3M2RiMDcxNGM2NDEzNDJhMjY4NzY0ZDc5OWQyYjYwNDcyMTFlODY3MDFjZTJlMzQxMjM3ZDM","altText":"200_0200000e0001f3f5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000e0001f3f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000e0001f3f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzI2fGltYWdlL2pwZWd8YURZM0wyZzROUzh4TlRBMk1UWXhNekl4TlRjM05DOHhNakJmTURJd01EQXdNR1V3TURBeFpqTm1OVEF3TURFd01HSTJYMFJGTG1wd1p3fGE3MGI1OTM5NzM0YTMyZmE2MzFjY2Y2NTZjYzkxNWQyYmEwOTQ5YzU5YmFhYjU1NTM0YmQ4NzQ0ZWEzODJkZWI","altText":"120_0200000e0001f3f5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000e0001f3f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMDE0NDB8aW1hZ2UvanBlZ3xhR0poTDJoaE1pOHhOVEEyTVRZeE1EZzRPVEkwTmd8MjczNzRiMzU5YWY3ODM1MzU2YmU0N2NiNTUwYjhhODlmMDlkZWY2NGEzNDVjNmU2Y2U0NWZhYjIzODJkZmU5Yw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000e0001f3f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000600014c16000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTMzNXxpbWFnZS9qcGVnfGFEZ3pMMmc0TlM4eE5UQTJPVGc1TlRZeU1qWTROaTh5TURBd1h6QXlNREF3TURBMk1EQXdNVFJqTVRZd01EQXlNREJpTmw5RlRpNXFjR2N8YmYyNDUwNTE5ZTkzZDc0ZjBjZjRhODEyMjk1MDcxOGMwOGY0Y2I1Y2Y0NmNkMDYwNjkwMmZjNzIzODUxMjBiZA","altText":"2000_0200000600014c16000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>1) Diameter of drilled hole: 4.2 mm<br/>2) Diameter of drilled hole: 5.2 mm<br/>Drilled hole for direct PE contact must be free of varnish and oxide films. <br/>Equipped with varnished metal plates upon request.","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000600014c16000200b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000600014c16000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTMzNXxpbWFnZS9qcGVnfGFEZ3pMMmc0TlM4eE5UQTJPVGc1TlRZeU1qWTROaTh5TURBd1h6QXlNREF3TURBMk1EQXdNVFJqTVRZd01EQXlNREJpTmw5RlRpNXFjR2N8YmYyNDUwNTE5ZTkzZDc0ZjBjZjRhODEyMjk1MDcxOGMwOGY0Y2I1Y2Y0NmNkMDYwNjkwMmZjNzIzODUxMjBiZA","altText":"2000_0200000600014c16000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>1) Diameter of drilled hole: 4.2 mm<br/>2) Diameter of drilled hole: 5.2 mm<br/>Drilled hole for direct PE contact must be free of varnish and oxide films. <br/>Equipped with varnished metal plates upon request.","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000600014c16000200b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000600014c16000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTMzNXxpbWFnZS9qcGVnfGFEZ3pMMmc0TlM4eE5UQTJPVGc1TlRZeU1qWTROaTh5TURBd1h6QXlNREF3TURBMk1EQXdNVFJqTVRZd01EQXlNREJpTmw5RlRpNXFjR2N8YmYyNDUwNTE5ZTkzZDc0ZjBjZjRhODEyMjk1MDcxOGMwOGY0Y2I1Y2Y0NmNkMDYwNjkwMmZjNzIzODUxMjBiZA","altText":"2000_0200000600014c16000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>1) Diameter of drilled hole: 4.2 mm<br/>2) Diameter of drilled hole: 5.2 mm<br/>Drilled hole for direct PE contact must be free of varnish and oxide films. <br/>Equipped with varnished metal plates upon request.","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000600014c16000200b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000600014c16000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzODM4fGltYWdlL2pwZWd8YURVMEwyZ3haaTh4TlRBMk9UZzVOalV3TnpReU1pOHlNREJmTURJd01EQXdNRFl3TURBeE5HTXhOakF3TURJd01HSTJYMFZPTG1wd1p3fDAzMWIzOTMzOWVmN2Y0ZmQwYzMxNmI4MDNjMjE0OGIyZjg0M2ZkMzdkOWJjY2Y0N2MzOTk0MjIyNzdlZWIwZWE","altText":"200_0200000600014c16000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>1) Diameter of drilled hole: 4.2 mm<br/>2) Diameter of drilled hole: 5.2 mm<br/>Drilled hole for direct PE contact must be free of varnish and oxide films. <br/>Equipped with varnished metal plates upon request.","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000600014c16000200b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000600014c16000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzODM4fGltYWdlL2pwZWd8YURVMEwyZ3haaTh4TlRBMk9UZzVOalV3TnpReU1pOHlNREJmTURJd01EQXdNRFl3TURBeE5HTXhOakF3TURJd01HSTJYMFZPTG1wd1p3fDAzMWIzOTMzOWVmN2Y0ZmQwYzMxNmI4MDNjMjE0OGIyZjg0M2ZkMzdkOWJjY2Y0N2MzOTk0MjIyNzdlZWIwZWE","altText":"200_0200000600014c16000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>1) Diameter of drilled hole: 4.2 mm<br/>2) Diameter of drilled hole: 5.2 mm<br/>Drilled hole for direct PE contact must be free of varnish and oxide films. <br/>Equipped with varnished metal plates upon request.","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000600014c16000200b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000600014c16000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTMzNXxpbWFnZS9qcGVnfGFEZ3pMMmc0TlM4eE5UQTJPVGc1TlRZeU1qWTROaTh5TURBd1h6QXlNREF3TURBMk1EQXdNVFJqTVRZd01EQXlNREJpTmw5RlRpNXFjR2N8YmYyNDUwNTE5ZTkzZDc0ZjBjZjRhODEyMjk1MDcxOGMwOGY0Y2I1Y2Y0NmNkMDYwNjkwMmZjNzIzODUxMjBiZA","altText":"2000_0200000600014c16000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>1) Diameter of drilled hole: 4.2 mm<br/>2) Diameter of drilled hole: 5.2 mm<br/>Drilled hole for direct PE contact must be free of varnish and oxide films. <br/>Equipped with varnished metal plates upon request.","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000600014c16000200b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000600014c16000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTMzNXxpbWFnZS9qcGVnfGFHTTBMMmc0TVM4eE5UQTJPVGc1TlRjMU16YzFPQzh4TkRRd1h6QXlNREF3TURBMk1EQXdNVFJqTVRZd01EQXlNREJpTmw5RlRpNXFjR2N8ZTRjMDVmOWM5ZmY1NDk3NGMwNzIxZTg5NDZkNjBhNDIxZThiMDNjYWZhYjY2YzZkYWZiODZmZmM3NDNlYmQ3ZQ","altText":"1440_0200000600014c16000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>1) Diameter of drilled hole: 4.2 mm<br/>2) Diameter of drilled hole: 5.2 mm<br/>Drilled hole for direct PE contact must be free of varnish and oxide films. <br/>Equipped with varnished metal plates upon request.","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000600014c16000200b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000600014c16000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTMzNXxpbWFnZS9qcGVnfGFHWXpMMmczWVM4eE5UQTJPVGc1TlRrMU1ETTJOaTh4TWpnd1h6QXlNREF3TURBMk1EQXdNVFJqTVRZd01EQXlNREJpTmw5RlRpNXFjR2N8MWI1ZTI5MTAwMjc5M2ZjOTM4Mjc4ZjMyYmZhMTg4MTc4N2YzNWI4ODYwNzUxNjMxYzNmY2QwZDMyODEzNzlhYw","altText":"1280_0200000600014c16000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>1) Diameter of drilled hole: 4.2 mm<br/>2) Diameter of drilled hole: 5.2 mm<br/>Drilled hole for direct PE contact must be free of varnish and oxide films. <br/>Equipped with varnished metal plates upon request.","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000600014c16000200b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000600014c16000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTMzNXxpbWFnZS9qcGVnfGFEUmhMMmd6TUM4eE5UQTJPVGc1TmpBeE5Ua3dNaTh4TURJMFh6QXlNREF3TURBMk1EQXdNVFJqTVRZd01EQXlNREJpTmw5RlRpNXFjR2N8NTU0YjQ2ZjFhOGUwZWUwZDM1ZWU1MDA3MzQzNTVlNDM4MmY2ODkyZmRhMDgyYzMxMzM2NzVkNDMzNmIyYzUxMQ","altText":"1024_0200000600014c16000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>1) Diameter of drilled hole: 4.2 mm<br/>2) Diameter of drilled hole: 5.2 mm<br/>Drilled hole for direct PE contact must be free of varnish and oxide films. <br/>Equipped with varnished metal plates upon request.","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000600014c16000200b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000600014c16000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTMzNXxpbWFnZS9qcGVnfGFETTBMMmd5WXk4eE5UQTJPVGc1TmpFM09UYzBNaTgzTmpoZk1ESXdNREF3TURZd01EQXhOR014TmpBd01ESXdNR0kyWDBWT0xtcHdad3xiYjdjOWMwNDY1ZGE2MjAwYjAzYmZiMTFjMzI0ZTc5YzE0MmFhODYyZDk3ZDFmYjg2MWViOWVlNmExOWUwYjVj","altText":"768_0200000600014c16000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>1) Diameter of drilled hole: 4.2 mm<br/>2) Diameter of drilled hole: 5.2 mm<br/>Drilled hole for direct PE contact must be free of varnish and oxide films. <br/>Equipped with varnished metal plates upon request.","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000600014c16000200b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000600014c16000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTMzNXxpbWFnZS9qcGVnfGFEWXpMMmd5TlM4eE5UQTJPVGc1TmpNM05qTTFNQzgwT0RCZk1ESXdNREF3TURZd01EQXhOR014TmpBd01ESXdNR0kyWDBWT0xtcHdad3xkNmUyODEzYTkzMGE4MDE1ZDc1NzcyM2I4MTViM2EwODk3Y2ZkNDJhNzE0ZjM5YTE1YzZkNzljOWE0NWUxZDRk","altText":"480_0200000600014c16000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>1) Diameter of drilled hole: 4.2 mm<br/>2) Diameter of drilled hole: 5.2 mm<br/>Drilled hole for direct PE contact must be free of varnish and oxide films. <br/>Equipped with varnished metal plates upon request.","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000600014c16000200b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000600014c16000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzODM4fGltYWdlL2pwZWd8YURVMEwyZ3haaTh4TlRBMk9UZzVOalV3TnpReU1pOHlNREJmTURJd01EQXdNRFl3TURBeE5HTXhOakF3TURJd01HSTJYMFZPTG1wd1p3fDAzMWIzOTMzOWVmN2Y0ZmQwYzMxNmI4MDNjMjE0OGIyZjg0M2ZkMzdkOWJjY2Y0N2MzOTk0MjIyNzdlZWIwZWE","altText":"200_0200000600014c16000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>1) Diameter of drilled hole: 4.2 mm<br/>2) Diameter of drilled hole: 5.2 mm<br/>Drilled hole for direct PE contact must be free of varnish and oxide films. <br/>Equipped with varnished metal plates upon request.","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000600014c16000200b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000600014c16000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MTg0fGltYWdlL2pwZWd8YURWa0wyZ3hNUzh4TlRBMk9UZzVOamt6TXpRd05pOHhNakJmTURJd01EQXdNRFl3TURBeE5HTXhOakF3TURJd01HSTJYMFZPTG1wd1p3fGFlYmEwOWFkMWJmMmM4MDQzMmM2MWM3YzlkMGJiZmUxZGQ0MjU1NGNkMWU3NjI5OGJhOTRjOTZiNDcwMTMzNDA","altText":"120_0200000600014c16000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>1) Diameter of drilled hole: 4.2 mm<br/>2) Diameter of drilled hole: 5.2 mm<br/>Drilled hole for direct PE contact must be free of varnish and oxide films. <br/>Equipped with varnished metal plates upon request.","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000600014c16000200b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w5OTQxNXxpbWFnZS9qcGVnfGFHVXhMMmc1T1M4eE5UQTJPVGc1TlRBek1qZzJNZ3xjMzVjZWRiY2MxZjQ0ZjZhNDVmNzZkNDA3ZjFhZjVhMWUxNjA1NDczZjhjMTk3OWI3Nzc0ZDdkNzdmNTEwZmJl","altText":"","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>1) Diameter of drilled hole: 4.2 mm<br/>2) Diameter of drilled hole: 5.2 mm<br/>Drilled hole for direct PE contact must be free of varnish and oxide films. <br/>Equipped with varnished metal plates upon request.","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000600014c16000200b6_EN.jpg"}],"categories":[{"code":"10004","name":"Pluggable Connectors","url":"/c/pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"The right solution for every application: Whether on the printed circuit board, in the control cabinet or for lighting connection, WAGO's pluggable connectors quickly and easily connect to the widest variety of applications.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-pluggable-connectors"},{"code":"10008","name":"Lighting connection","url":"/c/lighting-connector","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"lighting-connector","superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"50004","name":"Pluggable Connection Systems","url":"/c/pluggable-connection-systems","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connection-systems","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"267-125","stock":null,"url":"/pluggable-connectors/female-connector/p/267-125","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["267-125"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918499569","primaryCategoryName":"Pluggable Connectors","numberContentUnits":500.0,"numberPackageUnits":500.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Female connector","primaryImageUrl":null,"productGroup":null,"nameEn":"Female connector; with direct ground contact; with snap-in mounting feet; 5-pole; 1,00 mm²; white","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"51130755","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Female connector/socket","productColor":{"imageType":null,"format":null,"url":"/medias/0008.png?context=bWFzdGVyfGltYWdlc3wyNTF8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJoaVlpOW9Zak12TVRBME1qa3pPVFk0TVRFNE1EWXVjRzVufDkzOTQ0ZDU4ZjI3Yzc5YzQ0MzljOTQxMTc5MDFhZTcwYTM4MzM0MzQyOTFjOWRkNjMzMjhlOGYwYzkzMzAwMjk","altText":"white","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":[],"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
Item no. 267-125
Female connector; with direct ground contact; with snap-in mounting feet; 5-pole; 1,00 mm²; white