MCS MINI
Item no. 2734-1108/328-000
1-conductor female connector; lever; Push-in CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 8-pole; 100% protected against mismating; Centered locking levers; 1,50 mm²; light gray






Dimensions in mm
L = (pole no. x pin spacing) + 2.4 mm
Pole no. 4: L1 = 1.15 mm
Pole no. 5 + 6: L1 = 4.65 mm
Pole no. 7 + 8: L1 = 8.15 mm
Pole no. 9 + 10: L1 = 11.65 mm
Pole no. 11 + 12: L1 = 15.15 mm
Pole no. 13 + 14: L1 = 18.65 mm
Pole no. 15 + 16: L1 = 22.15 mm
L = (pole no. x pin spacing) + 2.4 mm
Pole no. 4: L1 = 1.15 mm
Pole no. 5 + 6: L1 = 4.65 mm
Pole no. 7 + 8: L1 = 8.15 mm
Pole no. 9 + 10: L1 = 11.65 mm
Pole no. 11 + 12: L1 = 15.15 mm
Pole no. 13 + 14: L1 = 18.65 mm
Pole no. 15 + 16: L1 = 22.15 mm





