[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"2759-2102/271-1000","name":"Visualization Lighting Management; M; Single License; Online activation","url":"/software/visualization-lighting-management/p/2759-2102_271-1000","description":"WAGO Visualization Lighting Management provides an optional independent user interface for operating and monitoring WAGO Lighting Management (2759-0204/0261-1000). Whether on a desktop PC, touch panel, tablet or smartphone, the entire lighting system can be operated clearly and conveniently during ongoing operation via a modern HTML 5 web user interface. Through the visualization of operating data, the user is informed at all times about the current operating status of the entire lighting system and can intervene manually if necessary. Simultaneously accessing several lighting management controllers from the visualization is also possible. Depending on the number of controllers to be operated, three different license types are available. The visualization can be easily adapted to individual requirements. In addition to language and color settings, HMI devices, users, rooms and custom profiles in particular can be created and managed. Profiles make it possible to associate an individual user interface with each HMI device or user.<br/><br/>Visualization – S; 1 controller; Item No.: 2759-2101/271-1000<br/>Visualization – M; up to 3 controllers; Item No.: 2759-2102/271-1000<br/>Visualization – L; up to 10 controllers; Item No.: 2759-2103/271-1000<br/><br/><b>Compatible Controllers/Touch Panels:</b><br/><ul><li>Controller PFC200; 2nd Generation; Item No.: 750-8212</li><li>Touch Panel 600 Advanced Line; PIO3; Alternative: Touch Panel with capacitive touchscreen as basic unit: 762-53xx/8000-0002</li></ul>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNDYzNTR8aW1hZ2UvanBlZ3xhRE5sTDJnell5OHhOVEEzT1Rnd05qY3pNREkzTUF8Yzg3Mzg3NWI2ODA4ZWNkYjkwNDVlYTEwNDA0MDY1YzBjMzZhMTQ4Y2Q5MjRhYzQxYzgxMmRiZWVlMmRhNzFhMg","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2628359_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-2628359-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODk4MnxpbWFnZS9qcGVnfGFHSXdMMmd5WVM4eE5UQTNPVGd3TnpZNE1EVTBNaTh5TURBd1h6STJNamd6TlRsZlJFVXVhbkJufDQyZTFjMzUyYTRjMmEyNmIwYjEzNTQ2MzU1ZTUyNzAxYmJiZjk1ZGYzMTZhOWQ0MTYzM2M2MTMxYmM2NDhlZDY","altText":"2000_2628359_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_2628359_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-2628359-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODk4MnxpbWFnZS9qcGVnfGFHSXdMMmd5WVM4eE5UQTNPVGd3TnpZNE1EVTBNaTh5TURBd1h6STJNamd6TlRsZlJFVXVhbkJufDQyZTFjMzUyYTRjMmEyNmIwYjEzNTQ2MzU1ZTUyNzAxYmJiZjk1ZGYzMTZhOWQ0MTYzM2M2MTMxYmM2NDhlZDY","altText":"2000_2628359_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_2628359_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-2628359-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODk4MnxpbWFnZS9qcGVnfGFHSXdMMmd5WVM4eE5UQTNPVGd3TnpZNE1EVTBNaTh5TURBd1h6STJNamd6TlRsZlJFVXVhbkJufDQyZTFjMzUyYTRjMmEyNmIwYjEzNTQ2MzU1ZTUyNzAxYmJiZjk1ZGYzMTZhOWQ0MTYzM2M2MTMxYmM2NDhlZDY","altText":"2000_2628359_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_2628359_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-2628359-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODk4MnxpbWFnZS9qcGVnfGFHSXdMMmd5WVM4eE5UQTNPVGd3TnpZNE1EVTBNaTh5TURBd1h6STJNamd6TlRsZlJFVXVhbkJufDQyZTFjMzUyYTRjMmEyNmIwYjEzNTQ2MzU1ZTUyNzAxYmJiZjk1ZGYzMTZhOWQ0MTYzM2M2MTMxYmM2NDhlZDY","altText":"2000_2628359_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_2628359_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-2628359-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODk4MnxpbWFnZS9qcGVnfGFEWmxMMmd6TVM4eE5UQTNPVGd3TnpnM056RTFNQzh4TkRRd1h6STJNamd6TlRsZlJFVXVhbkJufGY4MDFmYmQ5ZTA0YjIxMzQzODc0MjE3YTU4NjJjMmNiMWIxNWVlOTg0ZWY1NmViOGNjOTMzNDNmZWM0NGExMjU","altText":"1440_2628359_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_2628359_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-2628359-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODk4MnxpbWFnZS9qcGVnfGFHVTVMMmczWmk4eE5UQTNPVGd3T0RBM016YzFPQzh4TWpnd1h6STJNamd6TlRsZlJFVXVhbkJufGJmOWFiYjZiMjMzM2I0MzY4ODZkNWUwM2E3MzQ4OTlkMzU3MTdjNTYzY2MyNjZlODAzMTdiMWZlOTcyYjJhYjk","altText":"1280_2628359_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_2628359_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-2628359-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODk4MnxpbWFnZS9qcGVnfGFHSTNMMmc0T1M4eE5UQTNPVGd3T0RNek5Ua3dNaTh4TURJMFh6STJNamd6TlRsZlJFVXVhbkJufDdmNzM1MDdmODBiZDJmOGZkYWU2MTViNmQ5OGI4YmJlMTZmZWFlMWZiMjljN2UzZDM1MWJlZDg4NjRlODI2NjI","altText":"1024_2628359_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_2628359_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-2628359-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODk4MnxpbWFnZS9qcGVnfGFEZzRMMmc1TUM4eE5UQTNPVGd3T0RVek1qVXhNQzgzTmpoZk1qWXlPRE0xT1Y5RVJTNXFjR2N8M2MzNjFkODA3YmM2NGQ0NDJmMDY0NWJhMjA3ODU0MTk4NzI5MmNhZjU3NzkyNGJmMzUwZDg0ZTJiY2IyMzg5ZQ","altText":"768_2628359_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_2628359_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-2628359-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTM2MHxpbWFnZS9qcGVnfGFEQTJMMmc1T0M4eE5UQTNPVGd3T0RjNU5EWTFOQzgwT0RCZk1qWXlPRE0xT1Y5RVJTNXFjR2N8MTAyNmJlYTlkMDFiYmRhMGI3OGNmZGFmZGI3YmQwNDAwYjQ5ZDJjMDI0NTg3YWU0MDU2ZTYxNTY2YTk5NzljNg","altText":"480_2628359_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_2628359_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-2628359-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDMzfGltYWdlL2pwZWd8YUdRM0wyZzVaUzh4TlRBM09UZ3dPRGs1TVRJMk1pOHlNREJmTWpZeU9ETTFPVjlFUlM1cWNHY3w0NThhOTkxYmVhZGQ1ZGM2NTI1MGZmMDE5Mjk5OTljZWZjMGJjMzg0MzgzYWZhOTcwYzA1OWM0MmI4MjljZDEx","altText":"200_2628359_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_2628359_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-2628359-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDMzfGltYWdlL2pwZWd8YUdRM0wyZzVaUzh4TlRBM09UZ3dPRGs1TVRJMk1pOHlNREJmTWpZeU9ETTFPVjlFUlM1cWNHY3w0NThhOTkxYmVhZGQ1ZGM2NTI1MGZmMDE5Mjk5OTljZWZjMGJjMzg0MzgzYWZhOTcwYzA1OWM0MmI4MjljZDEx","altText":"200_2628359_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_2628359_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-2628359-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDMzfGltYWdlL2pwZWd8YUdRM0wyZzVaUzh4TlRBM09UZ3dPRGs1TVRJMk1pOHlNREJmTWpZeU9ETTFPVjlFUlM1cWNHY3w0NThhOTkxYmVhZGQ1ZGM2NTI1MGZmMDE5Mjk5OTljZWZjMGJjMzg0MzgzYWZhOTcwYzA1OWM0MmI4MjljZDEx","altText":"200_2628359_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_2628359_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-2628359-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzI5fGltYWdlL2pwZWd8YURJeEwyaG1OeTh4TlRBM09UZ3dPVFExTURBeE5DOHhNakJmTWpZeU9ETTFPVjlFUlM1cWNHY3w4ODZlOTk5MWUzOWQ4MDAyNTljMjE0MWFmMTY3YzJhZjU1NTI5YzE4YzIxYzNkOWE3ZmE2Y2IwODViNTg2ZTBk","altText":"120_2628359_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_2628359_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-2628359-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODk4MnxpbWFnZS9qcGVnfGFHSXdMMmd5WVM4eE5UQTNPVGd3TnpZNE1EVTBNaTh5TURBd1h6STJNamd6TlRsZlJFVXVhbkJufDQyZTFjMzUyYTRjMmEyNmIwYjEzNTQ2MzU1ZTUyNzAxYmJiZjk1ZGYzMTZhOWQ0MTYzM2M2MTMxYmM2NDhlZDY","altText":"2000_2628359_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_2628359_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-2628359-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODk4MnxpbWFnZS9qcGVnfGFHSXdMMmd5WVM4eE5UQTNPVGd3TnpZNE1EVTBNaTh5TURBd1h6STJNamd6TlRsZlJFVXVhbkJufDQyZTFjMzUyYTRjMmEyNmIwYjEzNTQ2MzU1ZTUyNzAxYmJiZjk1ZGYzMTZhOWQ0MTYzM2M2MTMxYmM2NDhlZDY","altText":"2000_2628359_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_2628359_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-2628359-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODk4MnxpbWFnZS9qcGVnfGFHSXdMMmd5WVM4eE5UQTNPVGd3TnpZNE1EVTBNaTh5TURBd1h6STJNamd6TlRsZlJFVXVhbkJufDQyZTFjMzUyYTRjMmEyNmIwYjEzNTQ2MzU1ZTUyNzAxYmJiZjk1ZGYzMTZhOWQ0MTYzM2M2MTMxYmM2NDhlZDY","altText":"2000_2628359_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_2628359_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-2628359-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDMzfGltYWdlL2pwZWd8YUdRM0wyZzVaUzh4TlRBM09UZ3dPRGs1TVRJMk1pOHlNREJmTWpZeU9ETTFPVjlFUlM1cWNHY3w0NThhOTkxYmVhZGQ1ZGM2NTI1MGZmMDE5Mjk5OTljZWZjMGJjMzg0MzgzYWZhOTcwYzA1OWM0MmI4MjljZDEx","altText":"200_2628359_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_2628359_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-2628359-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDMzfGltYWdlL2pwZWd8YUdRM0wyZzVaUzh4TlRBM09UZ3dPRGs1TVRJMk1pOHlNREJmTWpZeU9ETTFPVjlFUlM1cWNHY3w0NThhOTkxYmVhZGQ1ZGM2NTI1MGZmMDE5Mjk5OTljZWZjMGJjMzg0MzgzYWZhOTcwYzA1OWM0MmI4MjljZDEx","altText":"200_2628359_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_2628359_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-2628359-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODk4MnxpbWFnZS9qcGVnfGFHSXdMMmd5WVM4eE5UQTNPVGd3TnpZNE1EVTBNaTh5TURBd1h6STJNamd6TlRsZlJFVXVhbkJufDQyZTFjMzUyYTRjMmEyNmIwYjEzNTQ2MzU1ZTUyNzAxYmJiZjk1ZGYzMTZhOWQ0MTYzM2M2MTMxYmM2NDhlZDY","altText":"2000_2628359_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_2628359_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-2628359-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODk4MnxpbWFnZS9qcGVnfGFEWmxMMmd6TVM4eE5UQTNPVGd3TnpnM056RTFNQzh4TkRRd1h6STJNamd6TlRsZlJFVXVhbkJufGY4MDFmYmQ5ZTA0YjIxMzQzODc0MjE3YTU4NjJjMmNiMWIxNWVlOTg0ZWY1NmViOGNjOTMzNDNmZWM0NGExMjU","altText":"1440_2628359_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_2628359_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-2628359-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODk4MnxpbWFnZS9qcGVnfGFHVTVMMmczWmk4eE5UQTNPVGd3T0RBM016YzFPQzh4TWpnd1h6STJNamd6TlRsZlJFVXVhbkJufGJmOWFiYjZiMjMzM2I0MzY4ODZkNWUwM2E3MzQ4OTlkMzU3MTdjNTYzY2MyNjZlODAzMTdiMWZlOTcyYjJhYjk","altText":"1280_2628359_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_2628359_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-2628359-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODk4MnxpbWFnZS9qcGVnfGFHSTNMMmc0T1M4eE5UQTNPVGd3T0RNek5Ua3dNaTh4TURJMFh6STJNamd6TlRsZlJFVXVhbkJufDdmNzM1MDdmODBiZDJmOGZkYWU2MTViNmQ5OGI4YmJlMTZmZWFlMWZiMjljN2UzZDM1MWJlZDg4NjRlODI2NjI","altText":"1024_2628359_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_2628359_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-2628359-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODk4MnxpbWFnZS9qcGVnfGFEZzRMMmc1TUM4eE5UQTNPVGd3T0RVek1qVXhNQzgzTmpoZk1qWXlPRE0xT1Y5RVJTNXFjR2N8M2MzNjFkODA3YmM2NGQ0NDJmMDY0NWJhMjA3ODU0MTk4NzI5MmNhZjU3NzkyNGJmMzUwZDg0ZTJiY2IyMzg5ZQ","altText":"768_2628359_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_2628359_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-2628359-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTM2MHxpbWFnZS9qcGVnfGFEQTJMMmc1T0M4eE5UQTNPVGd3T0RjNU5EWTFOQzgwT0RCZk1qWXlPRE0xT1Y5RVJTNXFjR2N8MTAyNmJlYTlkMDFiYmRhMGI3OGNmZGFmZGI3YmQwNDAwYjQ5ZDJjMDI0NTg3YWU0MDU2ZTYxNTY2YTk5NzljNg","altText":"480_2628359_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_2628359_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-2628359-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDMzfGltYWdlL2pwZWd8YUdRM0wyZzVaUzh4TlRBM09UZ3dPRGs1TVRJMk1pOHlNREJmTWpZeU9ETTFPVjlFUlM1cWNHY3w0NThhOTkxYmVhZGQ1ZGM2NTI1MGZmMDE5Mjk5OTljZWZjMGJjMzg0MzgzYWZhOTcwYzA1OWM0MmI4MjljZDEx","altText":"200_2628359_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_2628359_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-2628359-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzI5fGltYWdlL2pwZWd8YURJeEwyaG1OeTh4TlRBM09UZ3dPVFExTURBeE5DOHhNakJmTWpZeU9ETTFPVjlFUlM1cWNHY3w4ODZlOTk5MWUzOWQ4MDAyNTljMjE0MWFmMTY3YzJhZjU1NTI5YzE4YzIxYzNkOWE3ZmE2Y2IwODViNTg2ZTBk","altText":"120_2628359_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_2628359_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNDYzNTR8aW1hZ2UvanBlZ3xhRE5sTDJnell5OHhOVEEzT1Rnd05qY3pNREkzTUF8Yzg3Mzg3NWI2ODA4ZWNkYjkwNDVlYTEwNDA0MDY1YzBjMzZhMTQ4Y2Q5MjRhYzQxYzgxMmRiZWVlMmRhNzFhMg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2628359_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-2628359-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODk4MnxpbWFnZS9qcGVnfGFHSXdMMmd5WVM4eE5UQTNPVGd3TnpZNE1EVTBNaTh5TURBd1h6STJNamd6TlRsZlJFVXVhbkJufDQyZTFjMzUyYTRjMmEyNmIwYjEzNTQ2MzU1ZTUyNzAxYmJiZjk1ZGYzMTZhOWQ0MTYzM2M2MTMxYmM2NDhlZDY","altText":"2000_2628359_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_2628359_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-2628359-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODk4MnxpbWFnZS9qcGVnfGFHSXdMMmd5WVM4eE5UQTNPVGd3TnpZNE1EVTBNaTh5TURBd1h6STJNamd6TlRsZlJFVXVhbkJufDQyZTFjMzUyYTRjMmEyNmIwYjEzNTQ2MzU1ZTUyNzAxYmJiZjk1ZGYzMTZhOWQ0MTYzM2M2MTMxYmM2NDhlZDY","altText":"2000_2628359_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_2628359_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-2628359-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODk4MnxpbWFnZS9qcGVnfGFHSXdMMmd5WVM4eE5UQTNPVGd3TnpZNE1EVTBNaTh5TURBd1h6STJNamd6TlRsZlJFVXVhbkJufDQyZTFjMzUyYTRjMmEyNmIwYjEzNTQ2MzU1ZTUyNzAxYmJiZjk1ZGYzMTZhOWQ0MTYzM2M2MTMxYmM2NDhlZDY","altText":"2000_2628359_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_2628359_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-2628359-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDMzfGltYWdlL2pwZWd8YUdRM0wyZzVaUzh4TlRBM09UZ3dPRGs1TVRJMk1pOHlNREJmTWpZeU9ETTFPVjlFUlM1cWNHY3w0NThhOTkxYmVhZGQ1ZGM2NTI1MGZmMDE5Mjk5OTljZWZjMGJjMzg0MzgzYWZhOTcwYzA1OWM0MmI4MjljZDEx","altText":"200_2628359_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_2628359_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-2628359-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDMzfGltYWdlL2pwZWd8YUdRM0wyZzVaUzh4TlRBM09UZ3dPRGs1TVRJMk1pOHlNREJmTWpZeU9ETTFPVjlFUlM1cWNHY3w0NThhOTkxYmVhZGQ1ZGM2NTI1MGZmMDE5Mjk5OTljZWZjMGJjMzg0MzgzYWZhOTcwYzA1OWM0MmI4MjljZDEx","altText":"200_2628359_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_2628359_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-2628359-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODk4MnxpbWFnZS9qcGVnfGFHSXdMMmd5WVM4eE5UQTNPVGd3TnpZNE1EVTBNaTh5TURBd1h6STJNamd6TlRsZlJFVXVhbkJufDQyZTFjMzUyYTRjMmEyNmIwYjEzNTQ2MzU1ZTUyNzAxYmJiZjk1ZGYzMTZhOWQ0MTYzM2M2MTMxYmM2NDhlZDY","altText":"2000_2628359_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_2628359_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-2628359-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODk4MnxpbWFnZS9qcGVnfGFEWmxMMmd6TVM4eE5UQTNPVGd3TnpnM056RTFNQzh4TkRRd1h6STJNamd6TlRsZlJFVXVhbkJufGY4MDFmYmQ5ZTA0YjIxMzQzODc0MjE3YTU4NjJjMmNiMWIxNWVlOTg0ZWY1NmViOGNjOTMzNDNmZWM0NGExMjU","altText":"1440_2628359_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_2628359_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-2628359-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODk4MnxpbWFnZS9qcGVnfGFHVTVMMmczWmk4eE5UQTNPVGd3T0RBM016YzFPQzh4TWpnd1h6STJNamd6TlRsZlJFVXVhbkJufGJmOWFiYjZiMjMzM2I0MzY4ODZkNWUwM2E3MzQ4OTlkMzU3MTdjNTYzY2MyNjZlODAzMTdiMWZlOTcyYjJhYjk","altText":"1280_2628359_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_2628359_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-2628359-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODk4MnxpbWFnZS9qcGVnfGFHSTNMMmc0T1M4eE5UQTNPVGd3T0RNek5Ua3dNaTh4TURJMFh6STJNamd6TlRsZlJFVXVhbkJufDdmNzM1MDdmODBiZDJmOGZkYWU2MTViNmQ5OGI4YmJlMTZmZWFlMWZiMjljN2UzZDM1MWJlZDg4NjRlODI2NjI","altText":"1024_2628359_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_2628359_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-2628359-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODk4MnxpbWFnZS9qcGVnfGFEZzRMMmc1TUM4eE5UQTNPVGd3T0RVek1qVXhNQzgzTmpoZk1qWXlPRE0xT1Y5RVJTNXFjR2N8M2MzNjFkODA3YmM2NGQ0NDJmMDY0NWJhMjA3ODU0MTk4NzI5MmNhZjU3NzkyNGJmMzUwZDg0ZTJiY2IyMzg5ZQ","altText":"768_2628359_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_2628359_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-2628359-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTM2MHxpbWFnZS9qcGVnfGFEQTJMMmc1T0M4eE5UQTNPVGd3T0RjNU5EWTFOQzgwT0RCZk1qWXlPRE0xT1Y5RVJTNXFjR2N8MTAyNmJlYTlkMDFiYmRhMGI3OGNmZGFmZGI3YmQwNDAwYjQ5ZDJjMDI0NTg3YWU0MDU2ZTYxNTY2YTk5NzljNg","altText":"480_2628359_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_2628359_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-2628359-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDMzfGltYWdlL2pwZWd8YUdRM0wyZzVaUzh4TlRBM09UZ3dPRGs1TVRJMk1pOHlNREJmTWpZeU9ETTFPVjlFUlM1cWNHY3w0NThhOTkxYmVhZGQ1ZGM2NTI1MGZmMDE5Mjk5OTljZWZjMGJjMzg0MzgzYWZhOTcwYzA1OWM0MmI4MjljZDEx","altText":"200_2628359_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_2628359_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-2628359-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzI5fGltYWdlL2pwZWd8YURJeEwyaG1OeTh4TlRBM09UZ3dPVFExTURBeE5DOHhNakJmTWpZeU9ETTFPVjlFUlM1cWNHY3w4ODZlOTk5MWUzOWQ4MDAyNTljMjE0MWFmMTY3YzJhZjU1NTI5YzE4YzIxYzNkOWE3ZmE2Y2IwODViNTg2ZTBk","altText":"120_2628359_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_2628359_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNDYzNTR8aW1hZ2UvanBlZ3xhRE5sTDJnell5OHhOVEEzT1Rnd05qY3pNREkzTUF8Yzg3Mzg3NWI2ODA4ZWNkYjkwNDVlYTEwNDA0MDY1YzBjMzZhMTQ4Y2Q5MjRhYzQxYzgxMmRiZWVlMmRhNzFhMg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2628359_DE.jpg"}],"categories":[{"code":"10018","name":"Software","url":"/c/software","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"software","superCategories":[{"code":"10200","name":"Automation Technology","url":"/c/automation-technology","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"WAGO’s software solutions allow you to automate machines, systems and buildings more efficiently. From configuration to system operation, our software combines easy operation and consistency for impressive performance.","categoryReferenceUrl":null,"contentPageLink":"/automation-technology/discover-software"},{"code":"50017","name":"Software","url":"/c/software","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"software","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"2759-2102/271-1000","stock":null,"url":"/software/visualization-lighting-management/p/2759-2102_271-1000","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":[],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4055143962698","primaryCategoryName":"Software","numberContentUnits":1.0,"numberPackageUnits":1.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Software"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":false,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Visualization Lighting Management","primaryImageUrl":null,"productGroup":null,"nameEn":"Visualization Lighting Management; M; Single License; Online activation","useableInProductConfigurator":false,"compilantToRoHS":false,"materialId":"60425487","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Software Application","productColor":null,"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":"42oLgDX8mUgzPEruxdkuvx","hostedOnTwentyThree":false},{"movingImageMediaId":"7_yHYkGNh744JnfdbP2kYT","hostedOnTwentyThree":false},{"movingImageMediaId":"47iBTBkx7hq1w2u9D1vEdm","hostedOnTwentyThree":false},{"movingImageMediaId":"2em6mBCvHv_cvr9_mWb6Gn","hostedOnTwentyThree":false},{"movingImageMediaId":null,"hostedOnTwentyThree":false},{"movingImageMediaId":null,"hostedOnTwentyThree":false},{"movingImageMediaId":null,"hostedOnTwentyThree":false},{"movingImageMediaId":null,"hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":[],"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":true}
Item no. 2759-2102/271-1000
Visualization Lighting Management; M; Single License; Online activation