[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"2759-290/211-1000","name":"Runtime; IEC60870 Slave; Single License; Online activation","url":"/software/runtime/p/2759-290_211-1000","description":"<p><b>Function:</b></p><p>Communication according to the IEC 60870 Protocol can be conveniently parameterized with a configurator integrated into the <b><i>e!</i></b><i>COCKPIT</i> Software.</p><p>The configurator sets up IEC 60870 objects while configuring data exchange to the PLC application or I/O modules. Import and export functions in CSV format allow configured data to be transmitted to other engineering tools.</p><p>With this license, the IEC 60870-5-101 and -104 Protocols on the slave. This permits the creation of gateways that convert one protocol into another, e.g., allowing protection devices to be read out via Modbus and data to be transmitted to the network control system via IEC 60870-5-104.</p><p>The time on the telecontrol substation (slave) can be directly synchronized via either the IEC 60870 Protocol with object 103 or via</p><p>(S)NTP.</p><p>IEC 60870-5-101/-104 Information Objects can be used to monitor the direction of single, double and step messages – bit patterns, counter values, as well as normalized, scaled and floating-point measurement values can also be used. All information objects can be transmitted with or without a time stamp. This also applies to information objects in the control direction.</p><p> </p><p>An IEC 60870-5-104 Slave can simultaneously maintain up to four connections to the control system (master).</p><p> </p><p><b>Your Benefits:</b></p><ul><li>Use the PFC200 Controller as a telecontrol substation (slave) on an IEC 60870-5-101/-104 control system (master).</li><li>Create a gateway application to transfer data from Modbus protection devices to an IEC 60870-5-101/-104 control system.</li></ul><br/><p> </p><p><b>Uses:</b></p><p>Enter the license into <b><i>e!</i></b><i>COCKPIT</i>, assign it to a device and load both the license and project into the controller. No other installation steps are required.</p><p> </p><p><b>Technical Data:</b></p><p>See Section “Functionality of the WAGO Protocol Library according to IEC 60870-5-101, and -104” in Product Manual “Configuring the IEC 60870 Protocol.”</p>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMTA1MTV8aW1hZ2UvanBlZ3xhRFpsTDJneVlTOHhOVEEzTWpVek9EVTFPRFE1TkF8ZjRmODY4MTFhMjIwMDZhOTVkYWQwMmQwMDU1NmEzOTNhMzg3NDIzNTVlYjI0NWRkMmQwMGJhOWNlYzE4MzNkNA","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"3061721_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-3061721-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MzEyNXxpbWFnZS9qcGVnfGFEVTVMMmc1TUM4eE5UQTNNalV6T1RReE1EUTJNaTh5TURBd1h6TXdOakUzTWpGZlJFVXVhbkJufDFkYjVkNGNlYjNlMDA5ODNhMzQ2OTMyM2UwMjNlNzllNjE0ZTFjZDdiZjhjZDRjMTViNDRmZTFkNjY5YTAyYjQ","altText":"2000_3061721_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_3061721_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-3061721-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MzEyNXxpbWFnZS9qcGVnfGFEVTVMMmc1TUM4eE5UQTNNalV6T1RReE1EUTJNaTh5TURBd1h6TXdOakUzTWpGZlJFVXVhbkJufDFkYjVkNGNlYjNlMDA5ODNhMzQ2OTMyM2UwMjNlNzllNjE0ZTFjZDdiZjhjZDRjMTViNDRmZTFkNjY5YTAyYjQ","altText":"2000_3061721_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_3061721_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-3061721-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MzEyNXxpbWFnZS9qcGVnfGFEVTVMMmc1TUM4eE5UQTNNalV6T1RReE1EUTJNaTh5TURBd1h6TXdOakUzTWpGZlJFVXVhbkJufDFkYjVkNGNlYjNlMDA5ODNhMzQ2OTMyM2UwMjNlNzllNjE0ZTFjZDdiZjhjZDRjMTViNDRmZTFkNjY5YTAyYjQ","altText":"2000_3061721_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_3061721_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-3061721-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MzEyNXxpbWFnZS9qcGVnfGFEVTVMMmc1TUM4eE5UQTNNalV6T1RReE1EUTJNaTh5TURBd1h6TXdOakUzTWpGZlJFVXVhbkJufDFkYjVkNGNlYjNlMDA5ODNhMzQ2OTMyM2UwMjNlNzllNjE0ZTFjZDdiZjhjZDRjMTViNDRmZTFkNjY5YTAyYjQ","altText":"2000_3061721_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_3061721_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-3061721-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MzEyNXxpbWFnZS9qcGVnfGFHUTNMMmc1Tnk4eE5UQTNNalV6T1RZM01qWXdOaTh4TkRRd1h6TXdOakUzTWpGZlJFVXVhbkJufDljZTYxNmY5ZTYyMjdmMjYzNjVjOGI0N2VkNDdlOTY0ZDM3YWU3ZWE4OGI0MDAzMDdiYjc4OTVmZjk5NTIyNDM","altText":"1440_3061721_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_3061721_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-3061721-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTQ2NHxpbWFnZS9qcGVnfGFHRTFMMmhoTVM4eE5UQTNNalV6T1Rrek5EYzFNQzh4TWpnd1h6TXdOakUzTWpGZlJFVXVhbkJufGJjZWVlNDQ0ZDM0MDMxNDNkYmFjMGE2MmVmM2Y5YmUyNjhmMjYzZmM0Njg2MDc0YWY5MTI3Y2IzOWIzZTIxYjA","altText":"1280_3061721_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_3061721_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-3061721-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzU3OHxpbWFnZS9qcGVnfGFEVTVMMmcxWlM4eE5UQTNNalUwTURJMk1qUXpNQzh4TURJMFh6TXdOakUzTWpGZlJFVXVhbkJufGUxNTBkYjcxNzgwMjQ2MGY5ZDQyYTc1ZjVlNGI5NzJhZjU0MWQzMGI0ODE1ZDY3YTEwMzRmOGQ5ZjMwNzgyMTQ","altText":"1024_3061721_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_3061721_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-3061721-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDAwOHxpbWFnZS9qcGVnfGFEbGlMMmcxTnk4eE5UQTNNalUwTURRMU9UQXpPQzgzTmpoZk16QTJNVGN5TVY5RVJTNXFjR2N8MTU4NGI2ODkwODQ0OTJjYjRhNGNhZTM1NWVmYTFkNzg0NDljOTcxNDBjMWZiYjY2ZjM0N2U0ZGRlZTZiYmIwMA","altText":"768_3061721_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_3061721_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-3061721-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDg5M3xpbWFnZS9qcGVnfGFESXlMMmcxTVM4eE5UQTNNalUwTURZeU1qZzNPQzgwT0RCZk16QTJNVGN5TVY5RVJTNXFjR2N8ZTc3OGMwOGYxODUxZDI5NGZlNzFlNDU3ZWRkYmQ3MzZhNzUxOTM0YmZkYzgxYWJlZDYwZGNkOWM1N2RjOGQ5NA","altText":"480_3061721_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_3061721_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-3061721-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzIwfGltYWdlL2pwZWd8YURCakwyZzBaQzh4TlRBM01qVTBNRGM0TmpjeE9DOHlNREJmTXpBMk1UY3lNVjlFUlM1cWNHY3xlYzBlM2ZkZGY3N2I4NzUwYWZmMTVkNjc5MGI3OTRhYjkzMjZmOWRiOGJlZmFjN2E4NWRhYzZhNWQ0NDA0OTA4","altText":"200_3061721_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_3061721_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-3061721-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzIwfGltYWdlL2pwZWd8YURCakwyZzBaQzh4TlRBM01qVTBNRGM0TmpjeE9DOHlNREJmTXpBMk1UY3lNVjlFUlM1cWNHY3xlYzBlM2ZkZGY3N2I4NzUwYWZmMTVkNjc5MGI3OTRhYjkzMjZmOWRiOGJlZmFjN2E4NWRhYzZhNWQ0NDA0OTA4","altText":"200_3061721_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_3061721_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-3061721-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzIwfGltYWdlL2pwZWd8YURCakwyZzBaQzh4TlRBM01qVTBNRGM0TmpjeE9DOHlNREJmTXpBMk1UY3lNVjlFUlM1cWNHY3xlYzBlM2ZkZGY3N2I4NzUwYWZmMTVkNjc5MGI3OTRhYjkzMjZmOWRiOGJlZmFjN2E4NWRhYzZhNWQ0NDA0OTA4","altText":"200_3061721_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_3061721_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-3061721-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODM1fGltYWdlL2pwZWd8YUdFMUwyZ3daUzh4TlRBM01qVTBNVE0wTXpjM05DOHhNakJmTXpBMk1UY3lNVjlFUlM1cWNHY3xmZDc2NGMxY2FkZWU0ODgyNTljZjI1OWIyZDU0MzUwMDUxZTk0Y2NmMDRjMDEyNDYzMTEzMTgzMzYzMGViZTgy","altText":"120_3061721_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_3061721_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-3061721-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MzEyNXxpbWFnZS9qcGVnfGFEVTVMMmc1TUM4eE5UQTNNalV6T1RReE1EUTJNaTh5TURBd1h6TXdOakUzTWpGZlJFVXVhbkJufDFkYjVkNGNlYjNlMDA5ODNhMzQ2OTMyM2UwMjNlNzllNjE0ZTFjZDdiZjhjZDRjMTViNDRmZTFkNjY5YTAyYjQ","altText":"2000_3061721_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_3061721_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-3061721-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MzEyNXxpbWFnZS9qcGVnfGFEVTVMMmc1TUM4eE5UQTNNalV6T1RReE1EUTJNaTh5TURBd1h6TXdOakUzTWpGZlJFVXVhbkJufDFkYjVkNGNlYjNlMDA5ODNhMzQ2OTMyM2UwMjNlNzllNjE0ZTFjZDdiZjhjZDRjMTViNDRmZTFkNjY5YTAyYjQ","altText":"2000_3061721_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_3061721_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-3061721-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MzEyNXxpbWFnZS9qcGVnfGFEVTVMMmc1TUM4eE5UQTNNalV6T1RReE1EUTJNaTh5TURBd1h6TXdOakUzTWpGZlJFVXVhbkJufDFkYjVkNGNlYjNlMDA5ODNhMzQ2OTMyM2UwMjNlNzllNjE0ZTFjZDdiZjhjZDRjMTViNDRmZTFkNjY5YTAyYjQ","altText":"2000_3061721_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_3061721_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-3061721-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzIwfGltYWdlL2pwZWd8YURCakwyZzBaQzh4TlRBM01qVTBNRGM0TmpjeE9DOHlNREJmTXpBMk1UY3lNVjlFUlM1cWNHY3xlYzBlM2ZkZGY3N2I4NzUwYWZmMTVkNjc5MGI3OTRhYjkzMjZmOWRiOGJlZmFjN2E4NWRhYzZhNWQ0NDA0OTA4","altText":"200_3061721_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_3061721_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-3061721-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzIwfGltYWdlL2pwZWd8YURCakwyZzBaQzh4TlRBM01qVTBNRGM0TmpjeE9DOHlNREJmTXpBMk1UY3lNVjlFUlM1cWNHY3xlYzBlM2ZkZGY3N2I4NzUwYWZmMTVkNjc5MGI3OTRhYjkzMjZmOWRiOGJlZmFjN2E4NWRhYzZhNWQ0NDA0OTA4","altText":"200_3061721_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_3061721_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-3061721-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MzEyNXxpbWFnZS9qcGVnfGFEVTVMMmc1TUM4eE5UQTNNalV6T1RReE1EUTJNaTh5TURBd1h6TXdOakUzTWpGZlJFVXVhbkJufDFkYjVkNGNlYjNlMDA5ODNhMzQ2OTMyM2UwMjNlNzllNjE0ZTFjZDdiZjhjZDRjMTViNDRmZTFkNjY5YTAyYjQ","altText":"2000_3061721_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_3061721_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-3061721-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MzEyNXxpbWFnZS9qcGVnfGFHUTNMMmc1Tnk4eE5UQTNNalV6T1RZM01qWXdOaTh4TkRRd1h6TXdOakUzTWpGZlJFVXVhbkJufDljZTYxNmY5ZTYyMjdmMjYzNjVjOGI0N2VkNDdlOTY0ZDM3YWU3ZWE4OGI0MDAzMDdiYjc4OTVmZjk5NTIyNDM","altText":"1440_3061721_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_3061721_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-3061721-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTQ2NHxpbWFnZS9qcGVnfGFHRTFMMmhoTVM4eE5UQTNNalV6T1Rrek5EYzFNQzh4TWpnd1h6TXdOakUzTWpGZlJFVXVhbkJufGJjZWVlNDQ0ZDM0MDMxNDNkYmFjMGE2MmVmM2Y5YmUyNjhmMjYzZmM0Njg2MDc0YWY5MTI3Y2IzOWIzZTIxYjA","altText":"1280_3061721_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_3061721_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-3061721-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzU3OHxpbWFnZS9qcGVnfGFEVTVMMmcxWlM4eE5UQTNNalUwTURJMk1qUXpNQzh4TURJMFh6TXdOakUzTWpGZlJFVXVhbkJufGUxNTBkYjcxNzgwMjQ2MGY5ZDQyYTc1ZjVlNGI5NzJhZjU0MWQzMGI0ODE1ZDY3YTEwMzRmOGQ5ZjMwNzgyMTQ","altText":"1024_3061721_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_3061721_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-3061721-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDAwOHxpbWFnZS9qcGVnfGFEbGlMMmcxTnk4eE5UQTNNalUwTURRMU9UQXpPQzgzTmpoZk16QTJNVGN5TVY5RVJTNXFjR2N8MTU4NGI2ODkwODQ0OTJjYjRhNGNhZTM1NWVmYTFkNzg0NDljOTcxNDBjMWZiYjY2ZjM0N2U0ZGRlZTZiYmIwMA","altText":"768_3061721_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_3061721_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-3061721-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDg5M3xpbWFnZS9qcGVnfGFESXlMMmcxTVM4eE5UQTNNalUwTURZeU1qZzNPQzgwT0RCZk16QTJNVGN5TVY5RVJTNXFjR2N8ZTc3OGMwOGYxODUxZDI5NGZlNzFlNDU3ZWRkYmQ3MzZhNzUxOTM0YmZkYzgxYWJlZDYwZGNkOWM1N2RjOGQ5NA","altText":"480_3061721_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_3061721_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-3061721-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzIwfGltYWdlL2pwZWd8YURCakwyZzBaQzh4TlRBM01qVTBNRGM0TmpjeE9DOHlNREJmTXpBMk1UY3lNVjlFUlM1cWNHY3xlYzBlM2ZkZGY3N2I4NzUwYWZmMTVkNjc5MGI3OTRhYjkzMjZmOWRiOGJlZmFjN2E4NWRhYzZhNWQ0NDA0OTA4","altText":"200_3061721_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_3061721_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-3061721-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODM1fGltYWdlL2pwZWd8YUdFMUwyZ3daUzh4TlRBM01qVTBNVE0wTXpjM05DOHhNakJmTXpBMk1UY3lNVjlFUlM1cWNHY3xmZDc2NGMxY2FkZWU0ODgyNTljZjI1OWIyZDU0MzUwMDUxZTk0Y2NmMDRjMDEyNDYzMTEzMTgzMzYzMGViZTgy","altText":"120_3061721_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_3061721_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMTA1MTV8aW1hZ2UvanBlZ3xhRFpsTDJneVlTOHhOVEEzTWpVek9EVTFPRFE1TkF8ZjRmODY4MTFhMjIwMDZhOTVkYWQwMmQwMDU1NmEzOTNhMzg3NDIzNTVlYjI0NWRkMmQwMGJhOWNlYzE4MzNkNA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"3061721_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-3061721-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MzEyNXxpbWFnZS9qcGVnfGFEVTVMMmc1TUM4eE5UQTNNalV6T1RReE1EUTJNaTh5TURBd1h6TXdOakUzTWpGZlJFVXVhbkJufDFkYjVkNGNlYjNlMDA5ODNhMzQ2OTMyM2UwMjNlNzllNjE0ZTFjZDdiZjhjZDRjMTViNDRmZTFkNjY5YTAyYjQ","altText":"2000_3061721_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_3061721_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-3061721-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MzEyNXxpbWFnZS9qcGVnfGFEVTVMMmc1TUM4eE5UQTNNalV6T1RReE1EUTJNaTh5TURBd1h6TXdOakUzTWpGZlJFVXVhbkJufDFkYjVkNGNlYjNlMDA5ODNhMzQ2OTMyM2UwMjNlNzllNjE0ZTFjZDdiZjhjZDRjMTViNDRmZTFkNjY5YTAyYjQ","altText":"2000_3061721_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_3061721_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-3061721-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MzEyNXxpbWFnZS9qcGVnfGFEVTVMMmc1TUM4eE5UQTNNalV6T1RReE1EUTJNaTh5TURBd1h6TXdOakUzTWpGZlJFVXVhbkJufDFkYjVkNGNlYjNlMDA5ODNhMzQ2OTMyM2UwMjNlNzllNjE0ZTFjZDdiZjhjZDRjMTViNDRmZTFkNjY5YTAyYjQ","altText":"2000_3061721_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_3061721_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-3061721-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzIwfGltYWdlL2pwZWd8YURCakwyZzBaQzh4TlRBM01qVTBNRGM0TmpjeE9DOHlNREJmTXpBMk1UY3lNVjlFUlM1cWNHY3xlYzBlM2ZkZGY3N2I4NzUwYWZmMTVkNjc5MGI3OTRhYjkzMjZmOWRiOGJlZmFjN2E4NWRhYzZhNWQ0NDA0OTA4","altText":"200_3061721_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_3061721_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-3061721-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzIwfGltYWdlL2pwZWd8YURCakwyZzBaQzh4TlRBM01qVTBNRGM0TmpjeE9DOHlNREJmTXpBMk1UY3lNVjlFUlM1cWNHY3xlYzBlM2ZkZGY3N2I4NzUwYWZmMTVkNjc5MGI3OTRhYjkzMjZmOWRiOGJlZmFjN2E4NWRhYzZhNWQ0NDA0OTA4","altText":"200_3061721_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_3061721_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-3061721-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MzEyNXxpbWFnZS9qcGVnfGFEVTVMMmc1TUM4eE5UQTNNalV6T1RReE1EUTJNaTh5TURBd1h6TXdOakUzTWpGZlJFVXVhbkJufDFkYjVkNGNlYjNlMDA5ODNhMzQ2OTMyM2UwMjNlNzllNjE0ZTFjZDdiZjhjZDRjMTViNDRmZTFkNjY5YTAyYjQ","altText":"2000_3061721_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_3061721_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-3061721-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MzEyNXxpbWFnZS9qcGVnfGFHUTNMMmc1Tnk4eE5UQTNNalV6T1RZM01qWXdOaTh4TkRRd1h6TXdOakUzTWpGZlJFVXVhbkJufDljZTYxNmY5ZTYyMjdmMjYzNjVjOGI0N2VkNDdlOTY0ZDM3YWU3ZWE4OGI0MDAzMDdiYjc4OTVmZjk5NTIyNDM","altText":"1440_3061721_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_3061721_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-3061721-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTQ2NHxpbWFnZS9qcGVnfGFHRTFMMmhoTVM4eE5UQTNNalV6T1Rrek5EYzFNQzh4TWpnd1h6TXdOakUzTWpGZlJFVXVhbkJufGJjZWVlNDQ0ZDM0MDMxNDNkYmFjMGE2MmVmM2Y5YmUyNjhmMjYzZmM0Njg2MDc0YWY5MTI3Y2IzOWIzZTIxYjA","altText":"1280_3061721_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_3061721_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-3061721-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzU3OHxpbWFnZS9qcGVnfGFEVTVMMmcxWlM4eE5UQTNNalUwTURJMk1qUXpNQzh4TURJMFh6TXdOakUzTWpGZlJFVXVhbkJufGUxNTBkYjcxNzgwMjQ2MGY5ZDQyYTc1ZjVlNGI5NzJhZjU0MWQzMGI0ODE1ZDY3YTEwMzRmOGQ5ZjMwNzgyMTQ","altText":"1024_3061721_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_3061721_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-3061721-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDAwOHxpbWFnZS9qcGVnfGFEbGlMMmcxTnk4eE5UQTNNalUwTURRMU9UQXpPQzgzTmpoZk16QTJNVGN5TVY5RVJTNXFjR2N8MTU4NGI2ODkwODQ0OTJjYjRhNGNhZTM1NWVmYTFkNzg0NDljOTcxNDBjMWZiYjY2ZjM0N2U0ZGRlZTZiYmIwMA","altText":"768_3061721_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_3061721_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-3061721-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDg5M3xpbWFnZS9qcGVnfGFESXlMMmcxTVM4eE5UQTNNalUwTURZeU1qZzNPQzgwT0RCZk16QTJNVGN5TVY5RVJTNXFjR2N8ZTc3OGMwOGYxODUxZDI5NGZlNzFlNDU3ZWRkYmQ3MzZhNzUxOTM0YmZkYzgxYWJlZDYwZGNkOWM1N2RjOGQ5NA","altText":"480_3061721_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_3061721_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-3061721-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzIwfGltYWdlL2pwZWd8YURCakwyZzBaQzh4TlRBM01qVTBNRGM0TmpjeE9DOHlNREJmTXpBMk1UY3lNVjlFUlM1cWNHY3xlYzBlM2ZkZGY3N2I4NzUwYWZmMTVkNjc5MGI3OTRhYjkzMjZmOWRiOGJlZmFjN2E4NWRhYzZhNWQ0NDA0OTA4","altText":"200_3061721_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_3061721_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-3061721-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODM1fGltYWdlL2pwZWd8YUdFMUwyZ3daUzh4TlRBM01qVTBNVE0wTXpjM05DOHhNakJmTXpBMk1UY3lNVjlFUlM1cWNHY3xmZDc2NGMxY2FkZWU0ODgyNTljZjI1OWIyZDU0MzUwMDUxZTk0Y2NmMDRjMDEyNDYzMTEzMTgzMzYzMGViZTgy","altText":"120_3061721_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_3061721_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMTA1MTV8aW1hZ2UvanBlZ3xhRFpsTDJneVlTOHhOVEEzTWpVek9EVTFPRFE1TkF8ZjRmODY4MTFhMjIwMDZhOTVkYWQwMmQwMDU1NmEzOTNhMzg3NDIzNTVlYjI0NWRkMmQwMGJhOWNlYzE4MzNkNA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"3061721_DE.jpg"}],"categories":[{"code":"10018","name":"Software","url":"/c/software","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"software","superCategories":[{"code":"10200","name":"Automation Technology","url":"/c/automation-technology","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"WAGO’s software solutions allow you to automate machines, systems and buildings more efficiently. From configuration to system operation, our software combines easy operation and consistency for impressive performance.","categoryReferenceUrl":null,"contentPageLink":"/automation-technology/discover-software"},{"code":"50017","name":"Software","url":"/c/software","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"software","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"2759-290/211-1000","stock":null,"url":"/software/runtime/p/2759-290_211-1000","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":[],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4066966054248","primaryCategoryName":"Software","numberContentUnits":1.0,"numberPackageUnits":1.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Software"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":false,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Runtime","primaryImageUrl":null,"productGroup":null,"nameEn":"Runtime; IEC60870 Slave; Single License; Online activation","useableInProductConfigurator":false,"compilantToRoHS":false,"materialId":"60479433","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Runtime software","productColor":null,"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":[],"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":true}
Item no. 2759-290/211-1000
Runtime; IEC60870 Slave; Single License; Online activation