MCS MIDI Item no. 721-207/026-0001-conductor female connector; CAGE CLAMP®; 2.5 mm²; Pin spacing 7.5 mm; 7-pole; 100% protected against mismating; 2,50 mm²; light gray1 of 3 Dimensions in mmL = (pole no. – 1) x pin spacing + 5 mm + 1.5 mmColor: 1-conductor female connector; CAGE CLAMP®; 2.5 mm²; Pin spacing 7.5 mm; 7-pole; 100% protected against mismating; 2,50 mm²; light gray LoginPlease wait ...PU (SPU): 50 PieceAdd to shopping cartGenerate DatasheetCompareBookmark 1-conductor female connector; CAGE CLAMP®; 2.5 mm²; Pin spacing 7.5 mm; 7-pole; 100% protected against mismating; 2,50 mm²; light gray LoginPlease wait ...PU (SPU): 50 PieceAdd to shopping cartGenerate DatasheetCompareBookmark