[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"735-123/001-000","name":"PCB terminal block; push-button; 1.5 mm²; Pin spacing 3.81 mm; 2-pole; PUSH WIRE®; orange","url":"/pcb-terminal-blocks-and-pluggable-connectors/compact-pcb-terminal-block/p/735-123_001-000","description":"<h2>PCB terminal block, 735 Series, orange</h2><br/><br/>This PCB terminal block (item number 735-123/001-000) streamlines wire connections, making them both quick and easy. You can count on proven safety with these PCB terminal blocks, perfect for a wide variety of applications when designing your devices. Our PCB terminal block is rated for 630 V and is designed to handle a rated current of up to 10 A. Ensure that the strip lengths are between 8 mm and 9 mm when connecting conductors to this PCB terminal block. This product features one conductor terminal and utilizes PUSH WIRE®. Our PUSH WIRE® connection is the quick and simple method for connecting solid conductors. Dimensions: 11.43 x 21.9 x 10.8 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.5 mm² to 1.5 mm². Up to two potentials / two poles can be connected to this terminal strip using two clamping points on one level. The contacts are made of electrolytic copper (ECu), the orange housing is made of polyamide (PA66) for insulation, and the clamping spring is made of chrome-nickel spring steel (CrNi). Tin is used for coating the contact surfaces. This PCB terminal block is operated with a push-button. THT is used to solder the PCB terminal block. The conductor is designed to be inserted into the board at an angle of 90°.. The solder pins, which are 0.4 x 0.9 mm in cross-section and 3.5 mm long, are arranged over the entire terminal strip (in-line). There are two solder pins per potential.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMzgwNTd8aW1hZ2UvanBlZ3xhRFJpTDJnMk1pOHhOVEEzTWpnME9EQXhPVFE0Tmd8ZTY3ZWIyNGZkMWI1MDk4MTQ1YzgzOTdhMzRmZTdmMGFjZDU3YWNhMWMzNjdhZjg1N2M4MWE4MGIxMzg3NTU0MA","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2486802_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-2486802-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTk3OXxpbWFnZS9qcGVnfGFEYzVMMmczWkM4eE5UQTNNamcwT0Rnd05Ua3hPQzh5TURBd1h6STBPRFk0TURKZlJFVXVhbkJufDJhOGU0NDUzOGMyOWU4YTg0YTQ3YzM4NjgxZWE4ZmEyZjNlMTg2NjcxNGQyYjZjZTliNmZmNmJkNmMyZGQxYWQ","altText":"2000_2486802_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_2486802_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-2486802-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTk3OXxpbWFnZS9qcGVnfGFEYzVMMmczWkM4eE5UQTNNamcwT0Rnd05Ua3hPQzh5TURBd1h6STBPRFk0TURKZlJFVXVhbkJufDJhOGU0NDUzOGMyOWU4YTg0YTQ3YzM4NjgxZWE4ZmEyZjNlMTg2NjcxNGQyYjZjZTliNmZmNmJkNmMyZGQxYWQ","altText":"2000_2486802_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_2486802_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-2486802-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTk3OXxpbWFnZS9qcGVnfGFEYzVMMmczWkM4eE5UQTNNamcwT0Rnd05Ua3hPQzh5TURBd1h6STBPRFk0TURKZlJFVXVhbkJufDJhOGU0NDUzOGMyOWU4YTg0YTQ3YzM4NjgxZWE4ZmEyZjNlMTg2NjcxNGQyYjZjZTliNmZmNmJkNmMyZGQxYWQ","altText":"2000_2486802_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_2486802_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-2486802-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTk3OXxpbWFnZS9qcGVnfGFEYzVMMmczWkM4eE5UQTNNamcwT0Rnd05Ua3hPQzh5TURBd1h6STBPRFk0TURKZlJFVXVhbkJufDJhOGU0NDUzOGMyOWU4YTg0YTQ3YzM4NjgxZWE4ZmEyZjNlMTg2NjcxNGQyYjZjZTliNmZmNmJkNmMyZGQxYWQ","altText":"2000_2486802_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_2486802_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-2486802-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTk3OXxpbWFnZS9qcGVnfGFETTRMMmc0TVM4eE5UQTNNamcwT0Rrek5qazVNQzh4TkRRd1h6STBPRFk0TURKZlJFVXVhbkJufGZjODVmMGZkYzZiMWU5NzMzM2E4Y2MxZDc5ZmFlNjU0MWRiOTljNzA5OGU3NDY5Njc4YmNhYzUwMmZkZGNhMTc","altText":"1440_2486802_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_2486802_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-2486802-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTk3OXxpbWFnZS9qcGVnfGFEWXlMMmhrTUM4eE5UQTNNamcwT1RFNU9URXpOQzh4TWpnd1h6STBPRFk0TURKZlJFVXVhbkJufGQ1MGRhODFkZjViODY2ODE4MjMyNGU2MzdmYWNhMmUyNjM3ZmZkYzNkMTA4MmNjOWZjYjM5MmFhYmRhMjY3Nzg","altText":"1280_2486802_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_2486802_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-2486802-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTk3OXxpbWFnZS9qcGVnfGFEZzBMMmhrTmk4eE5UQTNNamcwT1RNek1ESXdOaTh4TURJMFh6STBPRFk0TURKZlJFVXVhbkJufDY5NTYyNjRiOTdiNThiYThiMTY2MjcxMmVmMmU5ZGVjZjAyOWE4MzNlZmM0NmVmZmViNDRmZDQ2ODQ0ZWIzNTk","altText":"1024_2486802_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_2486802_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-2486802-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTk3OXxpbWFnZS9qcGVnfGFEUXhMMmhrWkM4eE5UQTNNamcwT1RVeU5qZ3hOQzgzTmpoZk1qUTROamd3TWw5RVJTNXFjR2N8ZDljOTFlYTNiNzgxY2E3MGE5NGFiNmY1MmM4MjE3ZGM1MGM4ZjE2OTYzODU0NmM0MjUwNzU4Yzc2YzI5MjY4OA","altText":"768_2486802_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_2486802_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-2486802-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTMxOXxpbWFnZS9qcGVnfGFERXlMMmhsTkM4eE5UQTNNamcwT1RjeU16UXlNaTgwT0RCZk1qUTROamd3TWw5RVJTNXFjR2N8NmEwNjZlNGU3OTE3MWZkOTgyN2U0OGVjNTk5N2FjNjI0ZWI1ZGZiYzQ1NmUxN2FlM2IwMmRjMThmOTUzNzk5ZA","altText":"480_2486802_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_2486802_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-2486802-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzI2fGltYWdlL2pwZWd8YURJNEwyaGxPQzh4TlRBM01qZzBPVGc0TnpJMk1pOHlNREJmTWpRNE5qZ3dNbDlFUlM1cWNHY3w2N2NlMzFjNjNiMTVhMWY0YjBkYjI1ZjZjNWRhMGNiN2NiN2NjMWE5MjgyNzQ1MzI2NThkN2M4YWFiOWFkYTI1","altText":"200_2486802_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_2486802_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-2486802-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzI2fGltYWdlL2pwZWd8YURJNEwyaGxPQzh4TlRBM01qZzBPVGc0TnpJMk1pOHlNREJmTWpRNE5qZ3dNbDlFUlM1cWNHY3w2N2NlMzFjNjNiMTVhMWY0YjBkYjI1ZjZjNWRhMGNiN2NiN2NjMWE5MjgyNzQ1MzI2NThkN2M4YWFiOWFkYTI1","altText":"200_2486802_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_2486802_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-2486802-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzI2fGltYWdlL2pwZWd8YURJNEwyaGxPQzh4TlRBM01qZzBPVGc0TnpJMk1pOHlNREJmTWpRNE5qZ3dNbDlFUlM1cWNHY3w2N2NlMzFjNjNiMTVhMWY0YjBkYjI1ZjZjNWRhMGNiN2NiN2NjMWE5MjgyNzQ1MzI2NThkN2M4YWFiOWFkYTI1","altText":"200_2486802_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_2486802_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-2486802-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDc2fGltYWdlL2pwZWd8YURKbUwyZ3hOUzh4TlRBM01qZzFNREkwTnpjeE1DOHhNakJmTWpRNE5qZ3dNbDlFUlM1cWNHY3xmMTgyNDA4ZWI3NTIzNDVlZWNkMzUyZTRjMzYxZDk5ZDZmZWJiODAyNzI4NDIxMmYyOTQ3OWZhZWY5MDg1ODJh","altText":"120_2486802_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_2486802_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-2486802-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTk3OXxpbWFnZS9qcGVnfGFEYzVMMmczWkM4eE5UQTNNamcwT0Rnd05Ua3hPQzh5TURBd1h6STBPRFk0TURKZlJFVXVhbkJufDJhOGU0NDUzOGMyOWU4YTg0YTQ3YzM4NjgxZWE4ZmEyZjNlMTg2NjcxNGQyYjZjZTliNmZmNmJkNmMyZGQxYWQ","altText":"2000_2486802_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_2486802_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-2486802-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTk3OXxpbWFnZS9qcGVnfGFEYzVMMmczWkM4eE5UQTNNamcwT0Rnd05Ua3hPQzh5TURBd1h6STBPRFk0TURKZlJFVXVhbkJufDJhOGU0NDUzOGMyOWU4YTg0YTQ3YzM4NjgxZWE4ZmEyZjNlMTg2NjcxNGQyYjZjZTliNmZmNmJkNmMyZGQxYWQ","altText":"2000_2486802_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_2486802_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-2486802-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTk3OXxpbWFnZS9qcGVnfGFEYzVMMmczWkM4eE5UQTNNamcwT0Rnd05Ua3hPQzh5TURBd1h6STBPRFk0TURKZlJFVXVhbkJufDJhOGU0NDUzOGMyOWU4YTg0YTQ3YzM4NjgxZWE4ZmEyZjNlMTg2NjcxNGQyYjZjZTliNmZmNmJkNmMyZGQxYWQ","altText":"2000_2486802_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_2486802_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-2486802-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzI2fGltYWdlL2pwZWd8YURJNEwyaGxPQzh4TlRBM01qZzBPVGc0TnpJMk1pOHlNREJmTWpRNE5qZ3dNbDlFUlM1cWNHY3w2N2NlMzFjNjNiMTVhMWY0YjBkYjI1ZjZjNWRhMGNiN2NiN2NjMWE5MjgyNzQ1MzI2NThkN2M4YWFiOWFkYTI1","altText":"200_2486802_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_2486802_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-2486802-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzI2fGltYWdlL2pwZWd8YURJNEwyaGxPQzh4TlRBM01qZzBPVGc0TnpJMk1pOHlNREJmTWpRNE5qZ3dNbDlFUlM1cWNHY3w2N2NlMzFjNjNiMTVhMWY0YjBkYjI1ZjZjNWRhMGNiN2NiN2NjMWE5MjgyNzQ1MzI2NThkN2M4YWFiOWFkYTI1","altText":"200_2486802_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_2486802_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-2486802-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTk3OXxpbWFnZS9qcGVnfGFEYzVMMmczWkM4eE5UQTNNamcwT0Rnd05Ua3hPQzh5TURBd1h6STBPRFk0TURKZlJFVXVhbkJufDJhOGU0NDUzOGMyOWU4YTg0YTQ3YzM4NjgxZWE4ZmEyZjNlMTg2NjcxNGQyYjZjZTliNmZmNmJkNmMyZGQxYWQ","altText":"2000_2486802_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_2486802_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-2486802-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTk3OXxpbWFnZS9qcGVnfGFETTRMMmc0TVM4eE5UQTNNamcwT0Rrek5qazVNQzh4TkRRd1h6STBPRFk0TURKZlJFVXVhbkJufGZjODVmMGZkYzZiMWU5NzMzM2E4Y2MxZDc5ZmFlNjU0MWRiOTljNzA5OGU3NDY5Njc4YmNhYzUwMmZkZGNhMTc","altText":"1440_2486802_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_2486802_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-2486802-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTk3OXxpbWFnZS9qcGVnfGFEWXlMMmhrTUM4eE5UQTNNamcwT1RFNU9URXpOQzh4TWpnd1h6STBPRFk0TURKZlJFVXVhbkJufGQ1MGRhODFkZjViODY2ODE4MjMyNGU2MzdmYWNhMmUyNjM3ZmZkYzNkMTA4MmNjOWZjYjM5MmFhYmRhMjY3Nzg","altText":"1280_2486802_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_2486802_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-2486802-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTk3OXxpbWFnZS9qcGVnfGFEZzBMMmhrTmk4eE5UQTNNamcwT1RNek1ESXdOaTh4TURJMFh6STBPRFk0TURKZlJFVXVhbkJufDY5NTYyNjRiOTdiNThiYThiMTY2MjcxMmVmMmU5ZGVjZjAyOWE4MzNlZmM0NmVmZmViNDRmZDQ2ODQ0ZWIzNTk","altText":"1024_2486802_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_2486802_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-2486802-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTk3OXxpbWFnZS9qcGVnfGFEUXhMMmhrWkM4eE5UQTNNamcwT1RVeU5qZ3hOQzgzTmpoZk1qUTROamd3TWw5RVJTNXFjR2N8ZDljOTFlYTNiNzgxY2E3MGE5NGFiNmY1MmM4MjE3ZGM1MGM4ZjE2OTYzODU0NmM0MjUwNzU4Yzc2YzI5MjY4OA","altText":"768_2486802_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_2486802_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-2486802-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTMxOXxpbWFnZS9qcGVnfGFERXlMMmhsTkM4eE5UQTNNamcwT1RjeU16UXlNaTgwT0RCZk1qUTROamd3TWw5RVJTNXFjR2N8NmEwNjZlNGU3OTE3MWZkOTgyN2U0OGVjNTk5N2FjNjI0ZWI1ZGZiYzQ1NmUxN2FlM2IwMmRjMThmOTUzNzk5ZA","altText":"480_2486802_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_2486802_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-2486802-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzI2fGltYWdlL2pwZWd8YURJNEwyaGxPQzh4TlRBM01qZzBPVGc0TnpJMk1pOHlNREJmTWpRNE5qZ3dNbDlFUlM1cWNHY3w2N2NlMzFjNjNiMTVhMWY0YjBkYjI1ZjZjNWRhMGNiN2NiN2NjMWE5MjgyNzQ1MzI2NThkN2M4YWFiOWFkYTI1","altText":"200_2486802_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_2486802_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-2486802-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDc2fGltYWdlL2pwZWd8YURKbUwyZ3hOUzh4TlRBM01qZzFNREkwTnpjeE1DOHhNakJmTWpRNE5qZ3dNbDlFUlM1cWNHY3xmMTgyNDA4ZWI3NTIzNDVlZWNkMzUyZTRjMzYxZDk5ZDZmZWJiODAyNzI4NDIxMmYyOTQ3OWZhZWY5MDg1ODJh","altText":"120_2486802_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_2486802_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMzgwNTd8aW1hZ2UvanBlZ3xhRFJpTDJnMk1pOHhOVEEzTWpnME9EQXhPVFE0Tmd8ZTY3ZWIyNGZkMWI1MDk4MTQ1YzgzOTdhMzRmZTdmMGFjZDU3YWNhMWMzNjdhZjg1N2M4MWE4MGIxMzg3NTU0MA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2486802_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200002e00029546000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0Nzc3NXxpbWFnZS9qcGVnfGFEVmhMMmhtTUM4eE5EWXlOakUxTWpFNE5UZzROaTh5TURBd1h6QXlNREF3TURKbE1EQXdNamsxTkRZd01EQXhNREJpTmw5RlRpNXFjR2N8NzRiNzkwYjUwY2I5NGJhMDc4NzMxNzMwMDkzMTg5Y2I1MTI0MTA5YmI4MTU3YWQyYTVmMTIwMDRlMGY1NDk0NQ","altText":"2000_0200002e00029546000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_0200002e00029546000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200002e00029546000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0Nzc3NXxpbWFnZS9qcGVnfGFEVmhMMmhtTUM4eE5EWXlOakUxTWpFNE5UZzROaTh5TURBd1h6QXlNREF3TURKbE1EQXdNamsxTkRZd01EQXhNREJpTmw5RlRpNXFjR2N8NzRiNzkwYjUwY2I5NGJhMDc4NzMxNzMwMDkzMTg5Y2I1MTI0MTA5YmI4MTU3YWQyYTVmMTIwMDRlMGY1NDk0NQ","altText":"2000_0200002e00029546000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_0200002e00029546000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200002e00029546000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0Nzc3NXxpbWFnZS9qcGVnfGFEVmhMMmhtTUM4eE5EWXlOakUxTWpFNE5UZzROaTh5TURBd1h6QXlNREF3TURKbE1EQXdNamsxTkRZd01EQXhNREJpTmw5RlRpNXFjR2N8NzRiNzkwYjUwY2I5NGJhMDc4NzMxNzMwMDkzMTg5Y2I1MTI0MTA5YmI4MTU3YWQyYTVmMTIwMDRlMGY1NDk0NQ","altText":"2000_0200002e00029546000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_0200002e00029546000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200002e00029546000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMjg5fGltYWdlL2pwZWd8YUdVNEwyaG1aQzh4TkRZeU5qRTFNalUzT1RFd01pOHlNREJmTURJd01EQXdNbVV3TURBeU9UVTBOakF3TURFd01HSTJYMFZPTG1wd1p3fDJkYTY2NjA2NTQzODU1YTJkNmUwYTFhMDE2OTFlNGE4OTk0MGM3OTViNmFmN2E0NWM0MTAyYTU1MTQxMDgyYWQ","altText":"200_0200002e00029546000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_0200002e00029546000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200002e00029546000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMjg5fGltYWdlL2pwZWd8YUdVNEwyaG1aQzh4TkRZeU5qRTFNalUzT1RFd01pOHlNREJmTURJd01EQXdNbVV3TURBeU9UVTBOakF3TURFd01HSTJYMFZPTG1wd1p3fDJkYTY2NjA2NTQzODU1YTJkNmUwYTFhMDE2OTFlNGE4OTk0MGM3OTViNmFmN2E0NWM0MTAyYTU1MTQxMDgyYWQ","altText":"200_0200002e00029546000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_0200002e00029546000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200002e00029546000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0Nzc3NXxpbWFnZS9qcGVnfGFEVmhMMmhtTUM4eE5EWXlOakUxTWpFNE5UZzROaTh5TURBd1h6QXlNREF3TURKbE1EQXdNamsxTkRZd01EQXhNREJpTmw5RlRpNXFjR2N8NzRiNzkwYjUwY2I5NGJhMDc4NzMxNzMwMDkzMTg5Y2I1MTI0MTA5YmI4MTU3YWQyYTVmMTIwMDRlMGY1NDk0NQ","altText":"2000_0200002e00029546000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_0200002e00029546000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200002e00029546000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyODg0MHxpbWFnZS9qcGVnfGFEWmlMMmhtTXk4eE5EWXlOakUxTWpJMU1UUXlNaTh4TkRRd1h6QXlNREF3TURKbE1EQXdNamsxTkRZd01EQXhNREJpTmw5RlRpNXFjR2N8NzAzZTAxNjU4NTg2YjIzMjNmN2JkZThmNDBjODE1MzdhMDIyM2Y4YjhjMmRlZTQwZWIxM2YzMmNkMDZhYmNlZA","altText":"1440_0200002e00029546000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1440_0200002e00029546000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200002e00029546000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTE2OXxpbWFnZS9qcGVnfGFEWTVMMmhtTmk4eE5EWXlOakUxTWpNeE5qazFPQzh4TWpnd1h6QXlNREF3TURKbE1EQXdNamsxTkRZd01EQXhNREJpTmw5RlRpNXFjR2N8MTFiODFlMDU4ODMwY2JkOGJlNzZlNDA2MmM0N2I2YTMyZGNhODc0MDk2MWYzMTZhYTQ5YmIyMTdmY2RlMDhmOQ","altText":"1280_0200002e00029546000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1280_0200002e00029546000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200002e00029546000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxOTE2M3xpbWFnZS9qcGVnfGFESmhMMmhtTnk4eE5EWXlOakUxTWpNNE1qUTVOQzh4TURJMFh6QXlNREF3TURKbE1EQXdNamsxTkRZd01EQXhNREJpTmw5RlRpNXFjR2N8Njg4NGE1MWJiZTBkYTUzYTU3ZDdkMGM3MDM5YWQzNzRmMTJiODFhZGU4NWI4NTBiNmRlZGRmZDA5MTNhODIzMw","altText":"1024_0200002e00029546000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1024_0200002e00029546000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200002e00029546000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxMzE1MnxpbWFnZS9qcGVnfGFESTVMMmhtWVM4eE5EWXlOakUxTWpRME9EQXpNQzgzTmpoZk1ESXdNREF3TW1Vd01EQXlPVFUwTmpBd01ERXdNR0kyWDBWT0xtcHdad3xhNzNlODRjNDFkMGQwODRmOTE1OTEwMjVkNDMyNDk1ZGRiMTE4ZGZkYzNjY2JiNjJjNzE3ZTM0OWRmZTUwMzk4","altText":"768_0200002e00029546000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"768_0200002e00029546000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200002e00029546000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w3ODU4fGltYWdlL2pwZWd8YUROaEwyaG1aQzh4TkRZeU5qRTFNalV4TXpVMk5pODBPREJmTURJd01EQXdNbVV3TURBeU9UVTBOakF3TURFd01HSTJYMFZPTG1wd1p3fDRjMTZkNDNjNGYzNWRlZjk3ZTYyMGMxNzIyOGFlMGQ2NDA3NjU5MWUyOWY1ZjgxNDFkZjEwNmE4YmM1ZWE2ZTY","altText":"480_0200002e00029546000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"480_0200002e00029546000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200002e00029546000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMjg5fGltYWdlL2pwZWd8YUdVNEwyaG1aQzh4TkRZeU5qRTFNalUzT1RFd01pOHlNREJmTURJd01EQXdNbVV3TURBeU9UVTBOakF3TURFd01HSTJYMFZPTG1wd1p3fDJkYTY2NjA2NTQzODU1YTJkNmUwYTFhMDE2OTFlNGE4OTk0MGM3OTViNmFmN2E0NWM0MTAyYTU1MTQxMDgyYWQ","altText":"200_0200002e00029546000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_0200002e00029546000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200002e00029546000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNDg4fGltYWdlL2pwZWd8YURRM0wyaG1ZaTh4TkRZeU5qRTFNamMzTlRjeE1DOHhNakJmTURJd01EQXdNbVV3TURBeU9UVTBOakF3TURFd01HSTJYMFZPTG1wd1p3fDQwMGE0OTIwNmU4YWI0YzNkMzRjMzA1NTVkOWU0OGU2MDRkZDdiNTBhZDgyM2ZjYjU3YTgwYjJhZjYyYWZlZDU","altText":"120_0200002e00029546000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"120_0200002e00029546000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMjc0NDZ8aW1hZ2UvanBlZ3xhR1kyTDJnMFlpOHhORFl5TlRneU9UazNPREUwTWd8MmMyYWExMGYwNWQ0ZTM4NzFkZDdkNDEwODk1MmNkZTE5Y2IwOTA0YzQwODU5NmZjYzkxYTBmNDdhODhlMmU0NA","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"0200002e00029546000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200002e00029b99000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDMzN3xpbWFnZS9qcGVnfGFHSmhMMmhsWlM4eE5UQTJOalk0TVRNME5EQXpNQzh5TURBd1h6QXlNREF3TURKbE1EQXdNamxpT1Rrd01EQXhNREJpTmw5RVJTNXFjR2N8YzE1ZjcxOTM0ZTMzZjk3NmYyNDlkNGM3YTA0MmJmNWNlNjk0MDMyY2YwNTViNzAwMTBiYjNlMTM5MjM2ZDg5NA","altText":"2000_0200002e00029b99000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200002e00029b99000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200002e00029b99000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDMzN3xpbWFnZS9qcGVnfGFHSmhMMmhsWlM4eE5UQTJOalk0TVRNME5EQXpNQzh5TURBd1h6QXlNREF3TURKbE1EQXdNamxpT1Rrd01EQXhNREJpTmw5RVJTNXFjR2N8YzE1ZjcxOTM0ZTMzZjk3NmYyNDlkNGM3YTA0MmJmNWNlNjk0MDMyY2YwNTViNzAwMTBiYjNlMTM5MjM2ZDg5NA","altText":"2000_0200002e00029b99000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200002e00029b99000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200002e00029b99000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDMzN3xpbWFnZS9qcGVnfGFHSmhMMmhsWlM4eE5UQTJOalk0TVRNME5EQXpNQzh5TURBd1h6QXlNREF3TURKbE1EQXdNamxpT1Rrd01EQXhNREJpTmw5RVJTNXFjR2N8YzE1ZjcxOTM0ZTMzZjk3NmYyNDlkNGM3YTA0MmJmNWNlNjk0MDMyY2YwNTViNzAwMTBiYjNlMTM5MjM2ZDg5NA","altText":"2000_0200002e00029b99000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200002e00029b99000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200002e00029b99000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDUxfGltYWdlL2pwZWd8YUdKbEwyaGhaQzh4TlRBMk5qWTRNakU1TlRrNU9DOHlNREJmTURJd01EQXdNbVV3TURBeU9XSTVPVEF3TURFd01HSTJYMFJGTG1wd1p3fDI5ODBiYTExMDQ4NjVkZTUxYWU3MjMwODhiMTk3NjVhOGYzMzJlYThmYTdmZDRhZDQyMGJmODZiMmFiYzA0ZTQ","altText":"200_0200002e00029b99000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200002e00029b99000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200002e00029b99000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDUxfGltYWdlL2pwZWd8YUdKbEwyaGhaQzh4TlRBMk5qWTRNakU1TlRrNU9DOHlNREJmTURJd01EQXdNbVV3TURBeU9XSTVPVEF3TURFd01HSTJYMFJGTG1wd1p3fDI5ODBiYTExMDQ4NjVkZTUxYWU3MjMwODhiMTk3NjVhOGYzMzJlYThmYTdmZDRhZDQyMGJmODZiMmFiYzA0ZTQ","altText":"200_0200002e00029b99000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200002e00029b99000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200002e00029b99000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDMzN3xpbWFnZS9qcGVnfGFHSmhMMmhsWlM4eE5UQTJOalk0TVRNME5EQXpNQzh5TURBd1h6QXlNREF3TURKbE1EQXdNamxpT1Rrd01EQXhNREJpTmw5RVJTNXFjR2N8YzE1ZjcxOTM0ZTMzZjk3NmYyNDlkNGM3YTA0MmJmNWNlNjk0MDMyY2YwNTViNzAwMTBiYjNlMTM5MjM2ZDg5NA","altText":"2000_0200002e00029b99000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200002e00029b99000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200002e00029b99000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDMzN3xpbWFnZS9qcGVnfGFEaGhMMmhtTlM4eE5UQTJOalk0TVRVME1EWXpPQzh4TkRRd1h6QXlNREF3TURKbE1EQXdNamxpT1Rrd01EQXhNREJpTmw5RVJTNXFjR2N8MWMyZWM4MjAxYTlmZTNjNzhhODU3Zjc5M2Q3Yjk5ODM1YmU3MDVjNWFhMzQ0MzE4MmUxZTc4ZjAzMzY3NjNkNw","altText":"1440_0200002e00029b99000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200002e00029b99000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200002e00029b99000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDMzN3xpbWFnZS9qcGVnfGFHWXdMMmhtWWk4eE5UQTJOalk0TVRjd05EUTNPQzh4TWpnd1h6QXlNREF3TURKbE1EQXdNamxpT1Rrd01EQXhNREJpTmw5RVJTNXFjR2N8NmU5NWNlY2NlOTNhZTU3NTBjMzFjYTgzYzkxNTU5ZDJmNGVkNjg0NGJmMWFmNTQ2Nzg1MGI1MmIyM2JjNmNmZQ","altText":"1280_0200002e00029b99000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200002e00029b99000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200002e00029b99000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDMzN3xpbWFnZS9qcGVnfGFHSXdMMmhtWmk4eE5UQTJOalk0TVRnek5UVTFNQzh4TURJMFh6QXlNREF3TURKbE1EQXdNamxpT1Rrd01EQXhNREJpTmw5RVJTNXFjR2N8ZGY1NmMwZDZhMGNmYTQ0M2ZkODdjNTA2MmJkOThmMzVkYjFjNDY4NjI2NjI0NzljMmM0ZmNhNzIwNzFiY2NmMQ","altText":"1024_0200002e00029b99000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200002e00029b99000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200002e00029b99000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDMzN3xpbWFnZS9qcGVnfGFETTVMMmhtWXk4eE5UQTJOalk0TVRrNU9UTTVNQzgzTmpoZk1ESXdNREF3TW1Vd01EQXlPV0k1T1RBd01ERXdNR0kyWDBSRkxtcHdad3wwYjNmODFiZWE2ZTFjODFjNGI0YzQzMzQxOWY4ZTE1MjJiMTY4NjQ5NWUyODQ2MjFkYzUyYmUzMTQwN2E1YzAy","altText":"768_0200002e00029b99000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200002e00029b99000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200002e00029b99000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjcwM3xpbWFnZS9qcGVnfGFEZGtMMmhpTVM4eE5UQTJOalk0TWpBMk5Ea3lOaTgwT0RCZk1ESXdNREF3TW1Vd01EQXlPV0k1T1RBd01ERXdNR0kyWDBSRkxtcHdad3xjOGUzOWE1N2NlN2VjZDI4OWMxODI5ZTUyYzE1NmJiNWEwN2Y5YmRmNjQ3Yjk5M2QxMzU2MGVlMDA2OTM4OTg1","altText":"480_0200002e00029b99000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200002e00029b99000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200002e00029b99000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDUxfGltYWdlL2pwZWd8YUdKbEwyaGhaQzh4TlRBMk5qWTRNakU1TlRrNU9DOHlNREJmTURJd01EQXdNbVV3TURBeU9XSTVPVEF3TURFd01HSTJYMFJGTG1wd1p3fDI5ODBiYTExMDQ4NjVkZTUxYWU3MjMwODhiMTk3NjVhOGYzMzJlYThmYTdmZDRhZDQyMGJmODZiMmFiYzA0ZTQ","altText":"200_0200002e00029b99000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200002e00029b99000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200002e00029b99000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjE0fGltYWdlL2pwZWd8YURZd0wyZzVPUzh4TlRBMk5qWTRNamM0TlRneU1pOHhNakJmTURJd01EQXdNbVV3TURBeU9XSTVPVEF3TURFd01HSTJYMFJGTG1wd1p3fDAyYzFmZDBiZWQ4Y2FiMTNiNzM1NzEzM2E1MDhmMDIzMDhkZDZmNjM4ZWNiY2FkMGMyYWM3OTg5Y2ZiODkwNjE","altText":"120_0200002e00029b99000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200002e00029b99000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzOTU2OHxpbWFnZS9qcGVnfGFHWXlMMmc0WlM4eE5UQTJOalk0TURZeU16RXpOQXwwMGZjZGE5NjkwZWJmMDRiOWFmZjllN2ZmNjJiMmQ0ZDY4Yzk4NmE2MjdiZmU1MTVmZGJhZTNlMjg4NWU1N2Q2","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200002e00029b99000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-2486802-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTk3OXxpbWFnZS9qcGVnfGFEYzVMMmczWkM4eE5UQTNNamcwT0Rnd05Ua3hPQzh5TURBd1h6STBPRFk0TURKZlJFVXVhbkJufDJhOGU0NDUzOGMyOWU4YTg0YTQ3YzM4NjgxZWE4ZmEyZjNlMTg2NjcxNGQyYjZjZTliNmZmNmJkNmMyZGQxYWQ","altText":"2000_2486802_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_2486802_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-2486802-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTk3OXxpbWFnZS9qcGVnfGFEYzVMMmczWkM4eE5UQTNNamcwT0Rnd05Ua3hPQzh5TURBd1h6STBPRFk0TURKZlJFVXVhbkJufDJhOGU0NDUzOGMyOWU4YTg0YTQ3YzM4NjgxZWE4ZmEyZjNlMTg2NjcxNGQyYjZjZTliNmZmNmJkNmMyZGQxYWQ","altText":"2000_2486802_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_2486802_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-2486802-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTk3OXxpbWFnZS9qcGVnfGFEYzVMMmczWkM4eE5UQTNNamcwT0Rnd05Ua3hPQzh5TURBd1h6STBPRFk0TURKZlJFVXVhbkJufDJhOGU0NDUzOGMyOWU4YTg0YTQ3YzM4NjgxZWE4ZmEyZjNlMTg2NjcxNGQyYjZjZTliNmZmNmJkNmMyZGQxYWQ","altText":"2000_2486802_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_2486802_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-2486802-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzI2fGltYWdlL2pwZWd8YURJNEwyaGxPQzh4TlRBM01qZzBPVGc0TnpJMk1pOHlNREJmTWpRNE5qZ3dNbDlFUlM1cWNHY3w2N2NlMzFjNjNiMTVhMWY0YjBkYjI1ZjZjNWRhMGNiN2NiN2NjMWE5MjgyNzQ1MzI2NThkN2M4YWFiOWFkYTI1","altText":"200_2486802_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_2486802_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-2486802-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzI2fGltYWdlL2pwZWd8YURJNEwyaGxPQzh4TlRBM01qZzBPVGc0TnpJMk1pOHlNREJmTWpRNE5qZ3dNbDlFUlM1cWNHY3w2N2NlMzFjNjNiMTVhMWY0YjBkYjI1ZjZjNWRhMGNiN2NiN2NjMWE5MjgyNzQ1MzI2NThkN2M4YWFiOWFkYTI1","altText":"200_2486802_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_2486802_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-2486802-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTk3OXxpbWFnZS9qcGVnfGFEYzVMMmczWkM4eE5UQTNNamcwT0Rnd05Ua3hPQzh5TURBd1h6STBPRFk0TURKZlJFVXVhbkJufDJhOGU0NDUzOGMyOWU4YTg0YTQ3YzM4NjgxZWE4ZmEyZjNlMTg2NjcxNGQyYjZjZTliNmZmNmJkNmMyZGQxYWQ","altText":"2000_2486802_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_2486802_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-2486802-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTk3OXxpbWFnZS9qcGVnfGFETTRMMmc0TVM4eE5UQTNNamcwT0Rrek5qazVNQzh4TkRRd1h6STBPRFk0TURKZlJFVXVhbkJufGZjODVmMGZkYzZiMWU5NzMzM2E4Y2MxZDc5ZmFlNjU0MWRiOTljNzA5OGU3NDY5Njc4YmNhYzUwMmZkZGNhMTc","altText":"1440_2486802_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_2486802_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-2486802-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTk3OXxpbWFnZS9qcGVnfGFEWXlMMmhrTUM4eE5UQTNNamcwT1RFNU9URXpOQzh4TWpnd1h6STBPRFk0TURKZlJFVXVhbkJufGQ1MGRhODFkZjViODY2ODE4MjMyNGU2MzdmYWNhMmUyNjM3ZmZkYzNkMTA4MmNjOWZjYjM5MmFhYmRhMjY3Nzg","altText":"1280_2486802_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_2486802_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-2486802-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTk3OXxpbWFnZS9qcGVnfGFEZzBMMmhrTmk4eE5UQTNNamcwT1RNek1ESXdOaTh4TURJMFh6STBPRFk0TURKZlJFVXVhbkJufDY5NTYyNjRiOTdiNThiYThiMTY2MjcxMmVmMmU5ZGVjZjAyOWE4MzNlZmM0NmVmZmViNDRmZDQ2ODQ0ZWIzNTk","altText":"1024_2486802_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_2486802_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-2486802-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTk3OXxpbWFnZS9qcGVnfGFEUXhMMmhrWkM4eE5UQTNNamcwT1RVeU5qZ3hOQzgzTmpoZk1qUTROamd3TWw5RVJTNXFjR2N8ZDljOTFlYTNiNzgxY2E3MGE5NGFiNmY1MmM4MjE3ZGM1MGM4ZjE2OTYzODU0NmM0MjUwNzU4Yzc2YzI5MjY4OA","altText":"768_2486802_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_2486802_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-2486802-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTMxOXxpbWFnZS9qcGVnfGFERXlMMmhsTkM4eE5UQTNNamcwT1RjeU16UXlNaTgwT0RCZk1qUTROamd3TWw5RVJTNXFjR2N8NmEwNjZlNGU3OTE3MWZkOTgyN2U0OGVjNTk5N2FjNjI0ZWI1ZGZiYzQ1NmUxN2FlM2IwMmRjMThmOTUzNzk5ZA","altText":"480_2486802_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_2486802_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-2486802-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzI2fGltYWdlL2pwZWd8YURJNEwyaGxPQzh4TlRBM01qZzBPVGc0TnpJMk1pOHlNREJmTWpRNE5qZ3dNbDlFUlM1cWNHY3w2N2NlMzFjNjNiMTVhMWY0YjBkYjI1ZjZjNWRhMGNiN2NiN2NjMWE5MjgyNzQ1MzI2NThkN2M4YWFiOWFkYTI1","altText":"200_2486802_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_2486802_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-2486802-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDc2fGltYWdlL2pwZWd8YURKbUwyZ3hOUzh4TlRBM01qZzFNREkwTnpjeE1DOHhNakJmTWpRNE5qZ3dNbDlFUlM1cWNHY3xmMTgyNDA4ZWI3NTIzNDVlZWNkMzUyZTRjMzYxZDk5ZDZmZWJiODAyNzI4NDIxMmYyOTQ3OWZhZWY5MDg1ODJh","altText":"120_2486802_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_2486802_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMzgwNTd8aW1hZ2UvanBlZ3xhRFJpTDJnMk1pOHhOVEEzTWpnME9EQXhPVFE0Tmd8ZTY3ZWIyNGZkMWI1MDk4MTQ1YzgzOTdhMzRmZTdmMGFjZDU3YWNhMWMzNjdhZjg1N2M4MWE4MGIxMzg3NTU0MA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2486802_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200002e00029546000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0Nzc3NXxpbWFnZS9qcGVnfGFEVmhMMmhtTUM4eE5EWXlOakUxTWpFNE5UZzROaTh5TURBd1h6QXlNREF3TURKbE1EQXdNamsxTkRZd01EQXhNREJpTmw5RlRpNXFjR2N8NzRiNzkwYjUwY2I5NGJhMDc4NzMxNzMwMDkzMTg5Y2I1MTI0MTA5YmI4MTU3YWQyYTVmMTIwMDRlMGY1NDk0NQ","altText":"2000_0200002e00029546000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_0200002e00029546000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200002e00029546000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0Nzc3NXxpbWFnZS9qcGVnfGFEVmhMMmhtTUM4eE5EWXlOakUxTWpFNE5UZzROaTh5TURBd1h6QXlNREF3TURKbE1EQXdNamsxTkRZd01EQXhNREJpTmw5RlRpNXFjR2N8NzRiNzkwYjUwY2I5NGJhMDc4NzMxNzMwMDkzMTg5Y2I1MTI0MTA5YmI4MTU3YWQyYTVmMTIwMDRlMGY1NDk0NQ","altText":"2000_0200002e00029546000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_0200002e00029546000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200002e00029546000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0Nzc3NXxpbWFnZS9qcGVnfGFEVmhMMmhtTUM4eE5EWXlOakUxTWpFNE5UZzROaTh5TURBd1h6QXlNREF3TURKbE1EQXdNamsxTkRZd01EQXhNREJpTmw5RlRpNXFjR2N8NzRiNzkwYjUwY2I5NGJhMDc4NzMxNzMwMDkzMTg5Y2I1MTI0MTA5YmI4MTU3YWQyYTVmMTIwMDRlMGY1NDk0NQ","altText":"2000_0200002e00029546000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_0200002e00029546000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200002e00029546000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMjg5fGltYWdlL2pwZWd8YUdVNEwyaG1aQzh4TkRZeU5qRTFNalUzT1RFd01pOHlNREJmTURJd01EQXdNbVV3TURBeU9UVTBOakF3TURFd01HSTJYMFZPTG1wd1p3fDJkYTY2NjA2NTQzODU1YTJkNmUwYTFhMDE2OTFlNGE4OTk0MGM3OTViNmFmN2E0NWM0MTAyYTU1MTQxMDgyYWQ","altText":"200_0200002e00029546000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_0200002e00029546000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200002e00029546000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMjg5fGltYWdlL2pwZWd8YUdVNEwyaG1aQzh4TkRZeU5qRTFNalUzT1RFd01pOHlNREJmTURJd01EQXdNbVV3TURBeU9UVTBOakF3TURFd01HSTJYMFZPTG1wd1p3fDJkYTY2NjA2NTQzODU1YTJkNmUwYTFhMDE2OTFlNGE4OTk0MGM3OTViNmFmN2E0NWM0MTAyYTU1MTQxMDgyYWQ","altText":"200_0200002e00029546000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_0200002e00029546000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200002e00029546000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0Nzc3NXxpbWFnZS9qcGVnfGFEVmhMMmhtTUM4eE5EWXlOakUxTWpFNE5UZzROaTh5TURBd1h6QXlNREF3TURKbE1EQXdNamsxTkRZd01EQXhNREJpTmw5RlRpNXFjR2N8NzRiNzkwYjUwY2I5NGJhMDc4NzMxNzMwMDkzMTg5Y2I1MTI0MTA5YmI4MTU3YWQyYTVmMTIwMDRlMGY1NDk0NQ","altText":"2000_0200002e00029546000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_0200002e00029546000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200002e00029546000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyODg0MHxpbWFnZS9qcGVnfGFEWmlMMmhtTXk4eE5EWXlOakUxTWpJMU1UUXlNaTh4TkRRd1h6QXlNREF3TURKbE1EQXdNamsxTkRZd01EQXhNREJpTmw5RlRpNXFjR2N8NzAzZTAxNjU4NTg2YjIzMjNmN2JkZThmNDBjODE1MzdhMDIyM2Y4YjhjMmRlZTQwZWIxM2YzMmNkMDZhYmNlZA","altText":"1440_0200002e00029546000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1440_0200002e00029546000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200002e00029546000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTE2OXxpbWFnZS9qcGVnfGFEWTVMMmhtTmk4eE5EWXlOakUxTWpNeE5qazFPQzh4TWpnd1h6QXlNREF3TURKbE1EQXdNamsxTkRZd01EQXhNREJpTmw5RlRpNXFjR2N8MTFiODFlMDU4ODMwY2JkOGJlNzZlNDA2MmM0N2I2YTMyZGNhODc0MDk2MWYzMTZhYTQ5YmIyMTdmY2RlMDhmOQ","altText":"1280_0200002e00029546000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1280_0200002e00029546000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200002e00029546000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxOTE2M3xpbWFnZS9qcGVnfGFESmhMMmhtTnk4eE5EWXlOakUxTWpNNE1qUTVOQzh4TURJMFh6QXlNREF3TURKbE1EQXdNamsxTkRZd01EQXhNREJpTmw5RlRpNXFjR2N8Njg4NGE1MWJiZTBkYTUzYTU3ZDdkMGM3MDM5YWQzNzRmMTJiODFhZGU4NWI4NTBiNmRlZGRmZDA5MTNhODIzMw","altText":"1024_0200002e00029546000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1024_0200002e00029546000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200002e00029546000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxMzE1MnxpbWFnZS9qcGVnfGFESTVMMmhtWVM4eE5EWXlOakUxTWpRME9EQXpNQzgzTmpoZk1ESXdNREF3TW1Vd01EQXlPVFUwTmpBd01ERXdNR0kyWDBWT0xtcHdad3xhNzNlODRjNDFkMGQwODRmOTE1OTEwMjVkNDMyNDk1ZGRiMTE4ZGZkYzNjY2JiNjJjNzE3ZTM0OWRmZTUwMzk4","altText":"768_0200002e00029546000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"768_0200002e00029546000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200002e00029546000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w3ODU4fGltYWdlL2pwZWd8YUROaEwyaG1aQzh4TkRZeU5qRTFNalV4TXpVMk5pODBPREJmTURJd01EQXdNbVV3TURBeU9UVTBOakF3TURFd01HSTJYMFZPTG1wd1p3fDRjMTZkNDNjNGYzNWRlZjk3ZTYyMGMxNzIyOGFlMGQ2NDA3NjU5MWUyOWY1ZjgxNDFkZjEwNmE4YmM1ZWE2ZTY","altText":"480_0200002e00029546000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"480_0200002e00029546000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200002e00029546000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMjg5fGltYWdlL2pwZWd8YUdVNEwyaG1aQzh4TkRZeU5qRTFNalUzT1RFd01pOHlNREJmTURJd01EQXdNbVV3TURBeU9UVTBOakF3TURFd01HSTJYMFZPTG1wd1p3fDJkYTY2NjA2NTQzODU1YTJkNmUwYTFhMDE2OTFlNGE4OTk0MGM3OTViNmFmN2E0NWM0MTAyYTU1MTQxMDgyYWQ","altText":"200_0200002e00029546000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_0200002e00029546000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200002e00029546000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNDg4fGltYWdlL2pwZWd8YURRM0wyaG1ZaTh4TkRZeU5qRTFNamMzTlRjeE1DOHhNakJmTURJd01EQXdNbVV3TURBeU9UVTBOakF3TURFd01HSTJYMFZPTG1wd1p3fDQwMGE0OTIwNmU4YWI0YzNkMzRjMzA1NTVkOWU0OGU2MDRkZDdiNTBhZDgyM2ZjYjU3YTgwYjJhZjYyYWZlZDU","altText":"120_0200002e00029546000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"120_0200002e00029546000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMjc0NDZ8aW1hZ2UvanBlZ3xhR1kyTDJnMFlpOHhORFl5TlRneU9UazNPREUwTWd8MmMyYWExMGYwNWQ0ZTM4NzFkZDdkNDEwODk1MmNkZTE5Y2IwOTA0YzQwODU5NmZjYzkxYTBmNDdhODhlMmU0NA","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"0200002e00029546000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200002e00029b99000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDMzN3xpbWFnZS9qcGVnfGFHSmhMMmhsWlM4eE5UQTJOalk0TVRNME5EQXpNQzh5TURBd1h6QXlNREF3TURKbE1EQXdNamxpT1Rrd01EQXhNREJpTmw5RVJTNXFjR2N8YzE1ZjcxOTM0ZTMzZjk3NmYyNDlkNGM3YTA0MmJmNWNlNjk0MDMyY2YwNTViNzAwMTBiYjNlMTM5MjM2ZDg5NA","altText":"2000_0200002e00029b99000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200002e00029b99000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200002e00029b99000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDMzN3xpbWFnZS9qcGVnfGFHSmhMMmhsWlM4eE5UQTJOalk0TVRNME5EQXpNQzh5TURBd1h6QXlNREF3TURKbE1EQXdNamxpT1Rrd01EQXhNREJpTmw5RVJTNXFjR2N8YzE1ZjcxOTM0ZTMzZjk3NmYyNDlkNGM3YTA0MmJmNWNlNjk0MDMyY2YwNTViNzAwMTBiYjNlMTM5MjM2ZDg5NA","altText":"2000_0200002e00029b99000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200002e00029b99000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200002e00029b99000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDMzN3xpbWFnZS9qcGVnfGFHSmhMMmhsWlM4eE5UQTJOalk0TVRNME5EQXpNQzh5TURBd1h6QXlNREF3TURKbE1EQXdNamxpT1Rrd01EQXhNREJpTmw5RVJTNXFjR2N8YzE1ZjcxOTM0ZTMzZjk3NmYyNDlkNGM3YTA0MmJmNWNlNjk0MDMyY2YwNTViNzAwMTBiYjNlMTM5MjM2ZDg5NA","altText":"2000_0200002e00029b99000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200002e00029b99000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200002e00029b99000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDUxfGltYWdlL2pwZWd8YUdKbEwyaGhaQzh4TlRBMk5qWTRNakU1TlRrNU9DOHlNREJmTURJd01EQXdNbVV3TURBeU9XSTVPVEF3TURFd01HSTJYMFJGTG1wd1p3fDI5ODBiYTExMDQ4NjVkZTUxYWU3MjMwODhiMTk3NjVhOGYzMzJlYThmYTdmZDRhZDQyMGJmODZiMmFiYzA0ZTQ","altText":"200_0200002e00029b99000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200002e00029b99000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200002e00029b99000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDUxfGltYWdlL2pwZWd8YUdKbEwyaGhaQzh4TlRBMk5qWTRNakU1TlRrNU9DOHlNREJmTURJd01EQXdNbVV3TURBeU9XSTVPVEF3TURFd01HSTJYMFJGTG1wd1p3fDI5ODBiYTExMDQ4NjVkZTUxYWU3MjMwODhiMTk3NjVhOGYzMzJlYThmYTdmZDRhZDQyMGJmODZiMmFiYzA0ZTQ","altText":"200_0200002e00029b99000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200002e00029b99000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200002e00029b99000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDMzN3xpbWFnZS9qcGVnfGFHSmhMMmhsWlM4eE5UQTJOalk0TVRNME5EQXpNQzh5TURBd1h6QXlNREF3TURKbE1EQXdNamxpT1Rrd01EQXhNREJpTmw5RVJTNXFjR2N8YzE1ZjcxOTM0ZTMzZjk3NmYyNDlkNGM3YTA0MmJmNWNlNjk0MDMyY2YwNTViNzAwMTBiYjNlMTM5MjM2ZDg5NA","altText":"2000_0200002e00029b99000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200002e00029b99000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200002e00029b99000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDMzN3xpbWFnZS9qcGVnfGFEaGhMMmhtTlM4eE5UQTJOalk0TVRVME1EWXpPQzh4TkRRd1h6QXlNREF3TURKbE1EQXdNamxpT1Rrd01EQXhNREJpTmw5RVJTNXFjR2N8MWMyZWM4MjAxYTlmZTNjNzhhODU3Zjc5M2Q3Yjk5ODM1YmU3MDVjNWFhMzQ0MzE4MmUxZTc4ZjAzMzY3NjNkNw","altText":"1440_0200002e00029b99000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200002e00029b99000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200002e00029b99000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDMzN3xpbWFnZS9qcGVnfGFHWXdMMmhtWWk4eE5UQTJOalk0TVRjd05EUTNPQzh4TWpnd1h6QXlNREF3TURKbE1EQXdNamxpT1Rrd01EQXhNREJpTmw5RVJTNXFjR2N8NmU5NWNlY2NlOTNhZTU3NTBjMzFjYTgzYzkxNTU5ZDJmNGVkNjg0NGJmMWFmNTQ2Nzg1MGI1MmIyM2JjNmNmZQ","altText":"1280_0200002e00029b99000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200002e00029b99000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200002e00029b99000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDMzN3xpbWFnZS9qcGVnfGFHSXdMMmhtWmk4eE5UQTJOalk0TVRnek5UVTFNQzh4TURJMFh6QXlNREF3TURKbE1EQXdNamxpT1Rrd01EQXhNREJpTmw5RVJTNXFjR2N8ZGY1NmMwZDZhMGNmYTQ0M2ZkODdjNTA2MmJkOThmMzVkYjFjNDY4NjI2NjI0NzljMmM0ZmNhNzIwNzFiY2NmMQ","altText":"1024_0200002e00029b99000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200002e00029b99000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200002e00029b99000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDMzN3xpbWFnZS9qcGVnfGFETTVMMmhtWXk4eE5UQTJOalk0TVRrNU9UTTVNQzgzTmpoZk1ESXdNREF3TW1Vd01EQXlPV0k1T1RBd01ERXdNR0kyWDBSRkxtcHdad3wwYjNmODFiZWE2ZTFjODFjNGI0YzQzMzQxOWY4ZTE1MjJiMTY4NjQ5NWUyODQ2MjFkYzUyYmUzMTQwN2E1YzAy","altText":"768_0200002e00029b99000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200002e00029b99000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200002e00029b99000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjcwM3xpbWFnZS9qcGVnfGFEZGtMMmhpTVM4eE5UQTJOalk0TWpBMk5Ea3lOaTgwT0RCZk1ESXdNREF3TW1Vd01EQXlPV0k1T1RBd01ERXdNR0kyWDBSRkxtcHdad3xjOGUzOWE1N2NlN2VjZDI4OWMxODI5ZTUyYzE1NmJiNWEwN2Y5YmRmNjQ3Yjk5M2QxMzU2MGVlMDA2OTM4OTg1","altText":"480_0200002e00029b99000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200002e00029b99000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200002e00029b99000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDUxfGltYWdlL2pwZWd8YUdKbEwyaGhaQzh4TlRBMk5qWTRNakU1TlRrNU9DOHlNREJmTURJd01EQXdNbVV3TURBeU9XSTVPVEF3TURFd01HSTJYMFJGTG1wd1p3fDI5ODBiYTExMDQ4NjVkZTUxYWU3MjMwODhiMTk3NjVhOGYzMzJlYThmYTdmZDRhZDQyMGJmODZiMmFiYzA0ZTQ","altText":"200_0200002e00029b99000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200002e00029b99000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200002e00029b99000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjE0fGltYWdlL2pwZWd8YURZd0wyZzVPUzh4TlRBMk5qWTRNamM0TlRneU1pOHhNakJmTURJd01EQXdNbVV3TURBeU9XSTVPVEF3TURFd01HSTJYMFJGTG1wd1p3fDAyYzFmZDBiZWQ4Y2FiMTNiNzM1NzEzM2E1MDhmMDIzMDhkZDZmNjM4ZWNiY2FkMGMyYWM3OTg5Y2ZiODkwNjE","altText":"120_0200002e00029b99000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200002e00029b99000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzOTU2OHxpbWFnZS9qcGVnfGFHWXlMMmc0WlM4eE5UQTJOalk0TURZeU16RXpOQXwwMGZjZGE5NjkwZWJmMDRiOWFmZjllN2ZmNjJiMmQ0ZDY4Yzk4NmE2MjdiZmU1MTVmZGJhZTNlMjg4NWU1N2Q2","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200002e00029b99000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null},{"code":"10008","name":"10008","url":"/c/lighting-connector","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"lighting-connector","superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"735-123/001-000","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/compact-pcb-terminal-block/p/735-123_001-000","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["735-123/001-000","cageclamps"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918792646","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":110.0,"numberPackageUnits":440.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":true,"status":"CANCELLED","cancelDate":1819663200000,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"PCB terminal block; push-button; 1.5 mm²; Pin spacing 3.81 mm; 2-pole; PUSH WIRE®; orange","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51146329","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0005.png?context=bWFzdGVyfGltYWdlc3wyNTF8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnNE55OW9PRGd2TVRBME1qa3pPVFkzTkRZeU56QXVjRzVufDJjYTYzMTNjYTIwYmE5MWJmMDNjZGZiM2U1MGYzZDhmZTMwZTUzYmJlMjIyNGI3YWI5Zjg5OGI1MjMyYzJlMTE","altText":"orange","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}