[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"750-494/025-000","name":"3-Phase Power Measurement; 480 VAC, 1 A; Ext. Temperature","url":"/i-o-systems/3-phase-power-measurement/p/750-494_025-000","description":"<p>The 750-494 3-Phase Power Measurement Module measures electrical data in a three-phase supply network. </p><p>The voltage is measured via network connection to clamping points L1, L2, L3 and N. </p><p>The current of the three phases is fed to IL1, IL2, IL3, and IN via current transformers. </p><p>The 3-phase power measurement module transmits all metrics (e.g., reactive/apparent/effective power, energy consumption, power factor, phase angle, frequency, over-/undervoltage) directly to the process image, without requiring high computing power from the controller. Both comprehensive metrics and harmonic analysis up to the 41st harmonic permit extensive network analysis via the fieldbus. These metrics enable the operator to optimize supply to a drive or machine, protecting the system from damage and failure. The four-quadrant display indicates the load type (inductive, capacitive) and whether it is an energy consumer or producer.</p>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w4NzA5NTZ8aW1hZ2UvanBlZ3xhRFl6TDJnd09DOHhOVEEyT0RZM05qVTROelUxTUF8MmI0ZDVmNjU0ZDI3NTg5OTA1ZTdiYzQzNTM5MzZmNTViMTVhYTgxYWQyNjlhZmQwMjBmYTg3NDEyZDQ3ZWEzMA","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"02000019000163b3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-02000019000163b3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk2MzF8aW1hZ2UvanBlZ3xhR0UxTDJnMlpTOHhOVEEyT0RZM056UTNNakk0Tmk4eU1EQXdYekF5TURBd01ERTVNREF3TVRZellqTXdNREF4TURCaU5sOUVSUzVxY0djfDVlMjY1NzE1ZTc1NDYzYmZjYTVmMWUyMGM4M2ZmZTUwOTU4ZjU5NGNmNjhjZjU2N2VjZmU3YWE1Nzc5YTFiODY","altText":"2000_02000019000163b3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_02000019000163b3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-02000019000163b3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk2MzF8aW1hZ2UvanBlZ3xhR0UxTDJnMlpTOHhOVEEyT0RZM056UTNNakk0Tmk4eU1EQXdYekF5TURBd01ERTVNREF3TVRZellqTXdNREF4TURCaU5sOUVSUzVxY0djfDVlMjY1NzE1ZTc1NDYzYmZjYTVmMWUyMGM4M2ZmZTUwOTU4ZjU5NGNmNjhjZjU2N2VjZmU3YWE1Nzc5YTFiODY","altText":"2000_02000019000163b3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_02000019000163b3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-02000019000163b3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk2MzF8aW1hZ2UvanBlZ3xhR0UxTDJnMlpTOHhOVEEyT0RZM056UTNNakk0Tmk4eU1EQXdYekF5TURBd01ERTVNREF3TVRZellqTXdNREF4TURCaU5sOUVSUzVxY0djfDVlMjY1NzE1ZTc1NDYzYmZjYTVmMWUyMGM4M2ZmZTUwOTU4ZjU5NGNmNjhjZjU2N2VjZmU3YWE1Nzc5YTFiODY","altText":"2000_02000019000163b3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_02000019000163b3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-02000019000163b3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk2MzF8aW1hZ2UvanBlZ3xhR0UxTDJnMlpTOHhOVEEyT0RZM056UTNNakk0Tmk4eU1EQXdYekF5TURBd01ERTVNREF3TVRZellqTXdNREF4TURCaU5sOUVSUzVxY0djfDVlMjY1NzE1ZTc1NDYzYmZjYTVmMWUyMGM4M2ZmZTUwOTU4ZjU5NGNmNjhjZjU2N2VjZmU3YWE1Nzc5YTFiODY","altText":"2000_02000019000163b3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_02000019000163b3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-02000019000163b3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk2MzF8aW1hZ2UvanBlZ3xhR0kwTDJnM05DOHhOVEEyT0RZM056WXdNek0xT0M4eE5EUXdYekF5TURBd01ERTVNREF3TVRZellqTXdNREF4TURCaU5sOUVSUzVxY0djfGM1NDQzZWQ3ZDc3ODQyMTNiNjI5ZjlmZTg2ZTYwNDZmMGM3ZWFkYTAyMGM1MTFhN2ZhYThlMmZmZjk3YTk5ZWI","altText":"1440_02000019000163b3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_02000019000163b3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-02000019000163b3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk2MzF8aW1hZ2UvanBlZ3xhR1JpTDJnM1lpOHhOVEEyT0RZM056Z3pNamN6TkM4eE1qZ3dYekF5TURBd01ERTVNREF3TVRZellqTXdNREF4TURCaU5sOUVSUzVxY0djfGI2NDI5NGNjNWI1YTM5NTNjMTM4NGExNDkyNDliZmMyZWEzYjgyNTkzNjk5NzU0YmFjZTNhYzMzYzU3YmE5NWE","altText":"1280_02000019000163b3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_02000019000163b3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-02000019000163b3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MzIwM3xpbWFnZS9qcGVnfGFEQTFMMmhqWWk4eE5UQTJPRFkzT0RBNU5EZzNPQzh4TURJMFh6QXlNREF3TURFNU1EQXdNVFl6WWpNd01EQXhNREJpTmw5RVJTNXFjR2N8OTUzYmZlOWZhMzQ0MjZmOWQ5ZjYyYmE3ZjMyN2EwMzMwMTEzMmE3YTJkYzdkNmZlYWU3Yzg4Y2M2NjkwMDI3Nw","altText":"1024_02000019000163b3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_02000019000163b3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-02000019000163b3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTI1OXxpbWFnZS9qcGVnfGFEa3pMMmhrT0M4eE5UQTJPRFkzT0RRNE9EQTVOQzgzTmpoZk1ESXdNREF3TVRrd01EQXhOak5pTXpBd01ERXdNR0kyWDBSRkxtcHdad3wzZDJjMGNkZDA3NmUwZDJjMTc2MzFjZmY1ZTk0ZjVmZjE4YWZjNDNkN2U2MjNmNmM1ZGI1M2YzMmZlYjUzOWIx","altText":"768_02000019000163b3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_02000019000163b3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-02000019000163b3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTUyNXxpbWFnZS9qcGVnfGFETXpMMmhsTmk4eE5UQTJPRFkzT0RnNE1UTXhNQzgwT0RCZk1ESXdNREF3TVRrd01EQXhOak5pTXpBd01ERXdNR0kyWDBSRkxtcHdad3w2MWU3MWNmZDRkZDVlNzdiMWU1MTQwNzAyY2JiMDA3NDc2YjU2ZGQ4ZGZlZWVjZTAzYWJkOGIxMzM4ZjYwZWNm","altText":"480_02000019000163b3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_02000019000163b3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-02000019000163b3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODA4fGltYWdlL2pwZWd8YURVeUwyaGpPQzh4TlRBMk9EWTNPVEUwTXpRMU5DOHlNREJmTURJd01EQXdNVGt3TURBeE5qTmlNekF3TURFd01HSTJYMFJGTG1wd1p3fDBiNDZiNDI5ZjEyM2M2MTMxODkwY2QxZTFiN2ExY2FhOTliMmM2YmI0NmY4YWUyNTYwZDEwODM0NDlmN2Y1YTc","altText":"200_02000019000163b3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_02000019000163b3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-02000019000163b3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODA4fGltYWdlL2pwZWd8YURVeUwyaGpPQzh4TlRBMk9EWTNPVEUwTXpRMU5DOHlNREJmTURJd01EQXdNVGt3TURBeE5qTmlNekF3TURFd01HSTJYMFJGTG1wd1p3fDBiNDZiNDI5ZjEyM2M2MTMxODkwY2QxZTFiN2ExY2FhOTliMmM2YmI0NmY4YWUyNTYwZDEwODM0NDlmN2Y1YTc","altText":"200_02000019000163b3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_02000019000163b3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-02000019000163b3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODA4fGltYWdlL2pwZWd8YURVeUwyaGpPQzh4TlRBMk9EWTNPVEUwTXpRMU5DOHlNREJmTURJd01EQXdNVGt3TURBeE5qTmlNekF3TURFd01HSTJYMFJGTG1wd1p3fDBiNDZiNDI5ZjEyM2M2MTMxODkwY2QxZTFiN2ExY2FhOTliMmM2YmI0NmY4YWUyNTYwZDEwODM0NDlmN2Y1YTc","altText":"200_02000019000163b3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_02000019000163b3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-02000019000163b3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjMzfGltYWdlL2pwZWd8YURCaUwyZzBZeTh4TlRBMk9EWTRNREEyTURrMU9DOHhNakJmTURJd01EQXdNVGt3TURBeE5qTmlNekF3TURFd01HSTJYMFJGTG1wd1p3fDUxM2IxYjMyODE5ZTU5ZjIyYzcyNGZjNGJjYjIzMWUwYmVlNDc5YjQ2NWRlZTExZDkyMDdmNWFkNzYzNDljMGM","altText":"120_02000019000163b3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_02000019000163b3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-02000019000163b3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk2MzF8aW1hZ2UvanBlZ3xhR0UxTDJnMlpTOHhOVEEyT0RZM056UTNNakk0Tmk4eU1EQXdYekF5TURBd01ERTVNREF3TVRZellqTXdNREF4TURCaU5sOUVSUzVxY0djfDVlMjY1NzE1ZTc1NDYzYmZjYTVmMWUyMGM4M2ZmZTUwOTU4ZjU5NGNmNjhjZjU2N2VjZmU3YWE1Nzc5YTFiODY","altText":"2000_02000019000163b3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000019000163b3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-02000019000163b3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk2MzF8aW1hZ2UvanBlZ3xhR0UxTDJnMlpTOHhOVEEyT0RZM056UTNNakk0Tmk4eU1EQXdYekF5TURBd01ERTVNREF3TVRZellqTXdNREF4TURCaU5sOUVSUzVxY0djfDVlMjY1NzE1ZTc1NDYzYmZjYTVmMWUyMGM4M2ZmZTUwOTU4ZjU5NGNmNjhjZjU2N2VjZmU3YWE1Nzc5YTFiODY","altText":"2000_02000019000163b3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000019000163b3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-02000019000163b3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk2MzF8aW1hZ2UvanBlZ3xhR0UxTDJnMlpTOHhOVEEyT0RZM056UTNNakk0Tmk4eU1EQXdYekF5TURBd01ERTVNREF3TVRZellqTXdNREF4TURCaU5sOUVSUzVxY0djfDVlMjY1NzE1ZTc1NDYzYmZjYTVmMWUyMGM4M2ZmZTUwOTU4ZjU5NGNmNjhjZjU2N2VjZmU3YWE1Nzc5YTFiODY","altText":"2000_02000019000163b3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000019000163b3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-02000019000163b3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODA4fGltYWdlL2pwZWd8YURVeUwyaGpPQzh4TlRBMk9EWTNPVEUwTXpRMU5DOHlNREJmTURJd01EQXdNVGt3TURBeE5qTmlNekF3TURFd01HSTJYMFJGTG1wd1p3fDBiNDZiNDI5ZjEyM2M2MTMxODkwY2QxZTFiN2ExY2FhOTliMmM2YmI0NmY4YWUyNTYwZDEwODM0NDlmN2Y1YTc","altText":"200_02000019000163b3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000019000163b3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-02000019000163b3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODA4fGltYWdlL2pwZWd8YURVeUwyaGpPQzh4TlRBMk9EWTNPVEUwTXpRMU5DOHlNREJmTURJd01EQXdNVGt3TURBeE5qTmlNekF3TURFd01HSTJYMFJGTG1wd1p3fDBiNDZiNDI5ZjEyM2M2MTMxODkwY2QxZTFiN2ExY2FhOTliMmM2YmI0NmY4YWUyNTYwZDEwODM0NDlmN2Y1YTc","altText":"200_02000019000163b3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000019000163b3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-02000019000163b3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk2MzF8aW1hZ2UvanBlZ3xhR0UxTDJnMlpTOHhOVEEyT0RZM056UTNNakk0Tmk4eU1EQXdYekF5TURBd01ERTVNREF3TVRZellqTXdNREF4TURCaU5sOUVSUzVxY0djfDVlMjY1NzE1ZTc1NDYzYmZjYTVmMWUyMGM4M2ZmZTUwOTU4ZjU5NGNmNjhjZjU2N2VjZmU3YWE1Nzc5YTFiODY","altText":"2000_02000019000163b3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000019000163b3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-02000019000163b3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk2MzF8aW1hZ2UvanBlZ3xhR0kwTDJnM05DOHhOVEEyT0RZM056WXdNek0xT0M4eE5EUXdYekF5TURBd01ERTVNREF3TVRZellqTXdNREF4TURCaU5sOUVSUzVxY0djfGM1NDQzZWQ3ZDc3ODQyMTNiNjI5ZjlmZTg2ZTYwNDZmMGM3ZWFkYTAyMGM1MTFhN2ZhYThlMmZmZjk3YTk5ZWI","altText":"1440_02000019000163b3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_02000019000163b3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-02000019000163b3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk2MzF8aW1hZ2UvanBlZ3xhR1JpTDJnM1lpOHhOVEEyT0RZM056Z3pNamN6TkM4eE1qZ3dYekF5TURBd01ERTVNREF3TVRZellqTXdNREF4TURCaU5sOUVSUzVxY0djfGI2NDI5NGNjNWI1YTM5NTNjMTM4NGExNDkyNDliZmMyZWEzYjgyNTkzNjk5NzU0YmFjZTNhYzMzYzU3YmE5NWE","altText":"1280_02000019000163b3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_02000019000163b3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-02000019000163b3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MzIwM3xpbWFnZS9qcGVnfGFEQTFMMmhqWWk4eE5UQTJPRFkzT0RBNU5EZzNPQzh4TURJMFh6QXlNREF3TURFNU1EQXdNVFl6WWpNd01EQXhNREJpTmw5RVJTNXFjR2N8OTUzYmZlOWZhMzQ0MjZmOWQ5ZjYyYmE3ZjMyN2EwMzMwMTEzMmE3YTJkYzdkNmZlYWU3Yzg4Y2M2NjkwMDI3Nw","altText":"1024_02000019000163b3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_02000019000163b3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-02000019000163b3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTI1OXxpbWFnZS9qcGVnfGFEa3pMMmhrT0M4eE5UQTJPRFkzT0RRNE9EQTVOQzgzTmpoZk1ESXdNREF3TVRrd01EQXhOak5pTXpBd01ERXdNR0kyWDBSRkxtcHdad3wzZDJjMGNkZDA3NmUwZDJjMTc2MzFjZmY1ZTk0ZjVmZjE4YWZjNDNkN2U2MjNmNmM1ZGI1M2YzMmZlYjUzOWIx","altText":"768_02000019000163b3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_02000019000163b3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-02000019000163b3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTUyNXxpbWFnZS9qcGVnfGFETXpMMmhsTmk4eE5UQTJPRFkzT0RnNE1UTXhNQzgwT0RCZk1ESXdNREF3TVRrd01EQXhOak5pTXpBd01ERXdNR0kyWDBSRkxtcHdad3w2MWU3MWNmZDRkZDVlNzdiMWU1MTQwNzAyY2JiMDA3NDc2YjU2ZGQ4ZGZlZWVjZTAzYWJkOGIxMzM4ZjYwZWNm","altText":"480_02000019000163b3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_02000019000163b3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-02000019000163b3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODA4fGltYWdlL2pwZWd8YURVeUwyaGpPQzh4TlRBMk9EWTNPVEUwTXpRMU5DOHlNREJmTURJd01EQXdNVGt3TURBeE5qTmlNekF3TURFd01HSTJYMFJGTG1wd1p3fDBiNDZiNDI5ZjEyM2M2MTMxODkwY2QxZTFiN2ExY2FhOTliMmM2YmI0NmY4YWUyNTYwZDEwODM0NDlmN2Y1YTc","altText":"200_02000019000163b3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000019000163b3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-02000019000163b3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjMzfGltYWdlL2pwZWd8YURCaUwyZzBZeTh4TlRBMk9EWTRNREEyTURrMU9DOHhNakJmTURJd01EQXdNVGt3TURBeE5qTmlNekF3TURFd01HSTJYMFJGTG1wd1p3fDUxM2IxYjMyODE5ZTU5ZjIyYzcyNGZjNGJjYjIzMWUwYmVlNDc5YjQ2NWRlZTExZDkyMDdmNWFkNzYzNDljMGM","altText":"120_02000019000163b3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_02000019000163b3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w4NzA5NTZ8aW1hZ2UvanBlZ3xhRFl6TDJnd09DOHhOVEEyT0RZM05qVTROelUxTUF8MmI0ZDVmNjU0ZDI3NTg5OTA1ZTdiYzQzNTM5MzZmNTViMTVhYTgxYWQyNjlhZmQwMjBmYTg3NDEyZDQ3ZWEzMA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"02000019000163b3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000150000c3a1000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NzUzNHxpbWFnZS9qcGVnfGFEZGhMMmhpTmk4eE5UQTNOakExTVRNNE5qTTVPQzh5TURBd1h6QXlNREF3TURFMU1EQXdNR016WVRFd01EQXlNREJpTmw5RlRpNXFjR2N8NGE0MTRiNTQ5Yzk0Yzk3MDcyZDUxMjYxZDI5MGE1ZmViZWMxMjI4Y2ZmZDQzMzE5Y2I4Mjc3YjY0MTk1ZjgwNg","altText":"2000_020000150000c3a1000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"2000_020000150000c3a1000200b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000150000c3a1000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NzUzNHxpbWFnZS9qcGVnfGFEZGhMMmhpTmk4eE5UQTNOakExTVRNNE5qTTVPQzh5TURBd1h6QXlNREF3TURFMU1EQXdNR016WVRFd01EQXlNREJpTmw5RlRpNXFjR2N8NGE0MTRiNTQ5Yzk0Yzk3MDcyZDUxMjYxZDI5MGE1ZmViZWMxMjI4Y2ZmZDQzMzE5Y2I4Mjc3YjY0MTk1ZjgwNg","altText":"2000_020000150000c3a1000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"2000_020000150000c3a1000200b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000150000c3a1000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NzUzNHxpbWFnZS9qcGVnfGFEZGhMMmhpTmk4eE5UQTNOakExTVRNNE5qTTVPQzh5TURBd1h6QXlNREF3TURFMU1EQXdNR016WVRFd01EQXlNREJpTmw5RlRpNXFjR2N8NGE0MTRiNTQ5Yzk0Yzk3MDcyZDUxMjYxZDI5MGE1ZmViZWMxMjI4Y2ZmZDQzMzE5Y2I4Mjc3YjY0MTk1ZjgwNg","altText":"2000_020000150000c3a1000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"2000_020000150000c3a1000200b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000150000c3a1000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxODg1fGltYWdlL2pwZWd8YUdGakwyZzNPUzh4TlRBM05qQTFNekkxTkRFM05DOHlNREJmTURJd01EQXdNVFV3TURBd1l6TmhNVEF3TURJd01HSTJYMFZPTG1wd1p3fDFiZjE3MzY5YTQ3Y2NkYjBlMzNhZTg3MTM0MzljYzZhZTllZjk3YTNhMzQ1ZGMyYjA0ZjliNjgwYzQwNmIxYmY","altText":"200_020000150000c3a1000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"200_020000150000c3a1000200b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000150000c3a1000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxODg1fGltYWdlL2pwZWd8YUdGakwyZzNPUzh4TlRBM05qQTFNekkxTkRFM05DOHlNREJmTURJd01EQXdNVFV3TURBd1l6TmhNVEF3TURJd01HSTJYMFZPTG1wd1p3fDFiZjE3MzY5YTQ3Y2NkYjBlMzNhZTg3MTM0MzljYzZhZTllZjk3YTNhMzQ1ZGMyYjA0ZjliNjgwYzQwNmIxYmY","altText":"200_020000150000c3a1000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"200_020000150000c3a1000200b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000150000c3a1000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NzUzNHxpbWFnZS9qcGVnfGFEZGhMMmhpTmk4eE5UQTNOakExTVRNNE5qTTVPQzh5TURBd1h6QXlNREF3TURFMU1EQXdNR016WVRFd01EQXlNREJpTmw5RlRpNXFjR2N8NGE0MTRiNTQ5Yzk0Yzk3MDcyZDUxMjYxZDI5MGE1ZmViZWMxMjI4Y2ZmZDQzMzE5Y2I4Mjc3YjY0MTk1ZjgwNg","altText":"2000_020000150000c3a1000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"2000_020000150000c3a1000200b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000150000c3a1000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NzUzNHxpbWFnZS9qcGVnfGFEVmhMMmhqTXk4eE5UQTNOakExTVRjeE5EQTNPQzh4TkRRd1h6QXlNREF3TURFMU1EQXdNR016WVRFd01EQXlNREJpTmw5RlRpNXFjR2N8OGQzNzIxYzA4NjUxZDM4ODdkMDMwNDY2ZTcxOTA5NGJiMWVhYmRlYjE5YmRmYWNlMmE3ZWRiZGJhZTk2YWE1Mg","altText":"1440_020000150000c3a1000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"1440_020000150000c3a1000200b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000150000c3a1000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NzUzNHxpbWFnZS9qcGVnfGFEWmlMMmhsWVM4eE5UQTNOakExTWpBME1UYzFPQzh4TWpnd1h6QXlNREF3TURFMU1EQXdNR016WVRFd01EQXlNREJpTmw5RlRpNXFjR2N8ZmNkOGYzYzZlNDY0NTg3MjlmNjAzNDUzZjU4YmY3YjNmZTc0M2NiZWZmMzM2OGE5MmI3NjY1ZTEyNTc3ZjAxMQ","altText":"1280_020000150000c3a1000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"1280_020000150000c3a1000200b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000150000c3a1000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NzUzNHxpbWFnZS9qcGVnfGFEUTFMMmhsTUM4eE5UQTNOakExTWpNek5qWTNNQzh4TURJMFh6QXlNREF3TURFMU1EQXdNR016WVRFd01EQXlNREJpTmw5RlRpNXFjR2N8ZmY2ZTNhZTc0OTIzYjBkYzk4YTNhYWZiOWIyYzdjMTUxYzczNjZjNzBhNzhmNzZhMTljODQ2YmI4M2Q2MWVlZg","altText":"1024_020000150000c3a1000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"1024_020000150000c3a1000200b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000150000c3a1000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0ODI5MHxpbWFnZS9qcGVnfGFHSTRMMmhrTWk4eE5UQTNOakExTWpjeU9UZzROaTgzTmpoZk1ESXdNREF3TVRVd01EQXdZek5oTVRBd01ESXdNR0kyWDBWT0xtcHdad3wwMTIxZGQ5YjkxYmQ1Yjc5YjFmMWVhOTc2OTE5MTI2ZjQwY2NmOGU4NDM0OTQ3NmFjNGE1OWMzMWEwZDAzZDM3","altText":"768_020000150000c3a1000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"768_020000150000c3a1000200b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000150000c3a1000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDk3MnxpbWFnZS9qcGVnfGFEZGtMMmc0TUM4eE5UQTNOakExTXpBMU56VTJOaTgwT0RCZk1ESXdNREF3TVRVd01EQXdZek5oTVRBd01ESXdNR0kyWDBWT0xtcHdad3xlYTJmZTRlMjA1NmVhZGU0YTg1M2FiOTIyMzk3ZjQyZTc4YWRkNjJkZjE1YTA2ODhlMDg2ZTgyZTdhOGQ0OTk2","altText":"480_020000150000c3a1000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"480_020000150000c3a1000200b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000150000c3a1000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxODg1fGltYWdlL2pwZWd8YUdGakwyZzNPUzh4TlRBM05qQTFNekkxTkRFM05DOHlNREJmTURJd01EQXdNVFV3TURBd1l6TmhNVEF3TURJd01HSTJYMFZPTG1wd1p3fDFiZjE3MzY5YTQ3Y2NkYjBlMzNhZTg3MTM0MzljYzZhZTllZjk3YTNhMzQ1ZGMyYjA0ZjliNjgwYzQwNmIxYmY","altText":"200_020000150000c3a1000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"200_020000150000c3a1000200b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000150000c3a1000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjQzfGltYWdlL2pwZWd8YURZd0wyZzJPQzh4TlRBM05qQTFNemMzT0RRMk1pOHhNakJmTURJd01EQXdNVFV3TURBd1l6TmhNVEF3TURJd01HSTJYMFZPTG1wd1p3fGFlNjBhMThjOGFmMTk2MmJhZmZmYmE2OGJkZjNmM2E2ZGY4NjEyNTkxODc4MmE4OTE4M2M2OTI3MjFkOTFiMjc","altText":"120_020000150000c3a1000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"120_020000150000c3a1000200b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMTMxMzF8aW1hZ2UvanBlZ3xhRFZoTDJnMU5pOHhOVEEzTmpBMU1EWXpNamN6TkF8YTkyY2U0NDc5MjdjMDE5NTg1ZDFmOTIzN2VlZjRhZDk0NzIyZjBhZmMxNjAyOGFjZTJlNDM0M2U1Nzg3ZDk5Yw","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"020000150000c3a1000200b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-02000017000160f1000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjg1OHxpbWFnZS9qcGVnfGFEYzFMMmhoWmk4eE5UQTNNekUzT0RVeE56VXpOQzh5TURBd1h6QXlNREF3TURFM01EQXdNVFl3WmpFd01EQXhNREJpTmw5RVJTNXFjR2N8ZjlkOGE4MWZjYTk1YmM3MTU1ZjU0MTZkODlmZjk0NjExNzBhODk0YWRhMzU1YTg3NGNjYmU3ZGM1MzRjNTJiNA","altText":"2000_02000017000160f1000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_02000017000160f1000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-02000017000160f1000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjg1OHxpbWFnZS9qcGVnfGFEYzFMMmhoWmk4eE5UQTNNekUzT0RVeE56VXpOQzh5TURBd1h6QXlNREF3TURFM01EQXdNVFl3WmpFd01EQXhNREJpTmw5RVJTNXFjR2N8ZjlkOGE4MWZjYTk1YmM3MTU1ZjU0MTZkODlmZjk0NjExNzBhODk0YWRhMzU1YTg3NGNjYmU3ZGM1MzRjNTJiNA","altText":"2000_02000017000160f1000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_02000017000160f1000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-02000017000160f1000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjg1OHxpbWFnZS9qcGVnfGFEYzFMMmhoWmk4eE5UQTNNekUzT0RVeE56VXpOQzh5TURBd1h6QXlNREF3TURFM01EQXdNVFl3WmpFd01EQXhNREJpTmw5RVJTNXFjR2N8ZjlkOGE4MWZjYTk1YmM3MTU1ZjU0MTZkODlmZjk0NjExNzBhODk0YWRhMzU1YTg3NGNjYmU3ZGM1MzRjNTJiNA","altText":"2000_02000017000160f1000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_02000017000160f1000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-02000017000160f1000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3Njl8aW1hZ2UvanBlZ3xhR05qTDJoa1ppOHhOVEEzTXpFM09UY3lPVGsxTUM4eU1EQmZNREl3TURBd01UY3dNREF4TmpCbU1UQXdNREV3TUdJMlgwUkZMbXB3Wnd8NmVhZDQzZWM1OGRiN2UzOTAyMDhiZjVkNzc0Yzc5NTJhZTFkMjk1MjhlZTExNTY0OTcxMzEyNzEwZDBhYWM3OA","altText":"200_02000017000160f1000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_02000017000160f1000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-02000017000160f1000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3Njl8aW1hZ2UvanBlZ3xhR05qTDJoa1ppOHhOVEEzTXpFM09UY3lPVGsxTUM4eU1EQmZNREl3TURBd01UY3dNREF4TmpCbU1UQXdNREV3TUdJMlgwUkZMbXB3Wnd8NmVhZDQzZWM1OGRiN2UzOTAyMDhiZjVkNzc0Yzc5NTJhZTFkMjk1MjhlZTExNTY0OTcxMzEyNzEwZDBhYWM3OA","altText":"200_02000017000160f1000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_02000017000160f1000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-02000017000160f1000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjg1OHxpbWFnZS9qcGVnfGFEYzFMMmhoWmk4eE5UQTNNekUzT0RVeE56VXpOQzh5TURBd1h6QXlNREF3TURFM01EQXdNVFl3WmpFd01EQXhNREJpTmw5RVJTNXFjR2N8ZjlkOGE4MWZjYTk1YmM3MTU1ZjU0MTZkODlmZjk0NjExNzBhODk0YWRhMzU1YTg3NGNjYmU3ZGM1MzRjNTJiNA","altText":"2000_02000017000160f1000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_02000017000160f1000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-02000017000160f1000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjg1OHxpbWFnZS9qcGVnfGFEUTJMMmhpTmk4eE5UQTNNekUzT0RjeE5ERTBNaTh4TkRRd1h6QXlNREF3TURFM01EQXdNVFl3WmpFd01EQXhNREJpTmw5RVJTNXFjR2N8ZDBlMTM1ZGY4MDRiYzEzMDg0YzMwMWQxMmEyYmQyYzkzZjQzMmQ4YzgzNGU3ODhkNzNmOGYyOGU5N2I0N2VkOA","altText":"1440_02000017000160f1000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_02000017000160f1000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-02000017000160f1000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjg1OHxpbWFnZS9qcGVnfGFERTJMMmhpWkM4eE5UQTNNekUzT0RreE1EYzFNQzh4TWpnd1h6QXlNREF3TURFM01EQXdNVFl3WmpFd01EQXhNREJpTmw5RVJTNXFjR2N8MTNmNTEyNDZmODMyNjMwYzVjODFiNGE4NTBlY2NlMzc2YzhlMTRkNWMyZTA5NDdhMzY4YTUzN2EzZmZmZTJhMQ","altText":"1280_02000017000160f1000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_02000017000160f1000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-02000017000160f1000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDY0MXxpbWFnZS9qcGVnfGFEZ3dMMmhtTkM4eE5UQTNNekUzT1RFd056TTFPQzh4TURJMFh6QXlNREF3TURFM01EQXdNVFl3WmpFd01EQXhNREJpTmw5RVJTNXFjR2N8NGMxZjY0YjlhZDczMjZjZmQ0ZjhkZjc3Yjg5MjUxZjJkMjk3MzFkMjM2MjUwODA0MTY2N2RlOTgyNjI0OTQxMw","altText":"1024_02000017000160f1000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_02000017000160f1000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-02000017000160f1000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDIwOXxpbWFnZS9qcGVnfGFEVTVMMmhsWkM4eE5UQTNNekUzT1RNek5qY3pOQzgzTmpoZk1ESXdNREF3TVRjd01EQXhOakJtTVRBd01ERXdNR0kyWDBSRkxtcHdad3xmYzU0OTZhNjcyZTk4MzJlOTUwYzMzMDAyZTNkNmY2N2ZlNDNmM2ZjOTlmMmUwZDYzMjU5MmM0Y2E5NWE2MjFl","altText":"768_02000017000160f1000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_02000017000160f1000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-02000017000160f1000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NjQ4fGltYWdlL2pwZWd8YURnNUwyaGxOaTh4TlRBM016RTNPVFV6TXpNME1pODBPREJmTURJd01EQXdNVGN3TURBeE5qQm1NVEF3TURFd01HSTJYMFJGTG1wd1p3fDY0N2FhYzJjZjQzZjhiZmFlNDdhZWEwNzQ3Y2E5NzhlMjVhZmQ0NzA0NGE0OGY1MDk3ZWY3ODJjMjBiY2ZjOWY","altText":"480_02000017000160f1000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_02000017000160f1000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-02000017000160f1000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3Njl8aW1hZ2UvanBlZ3xhR05qTDJoa1ppOHhOVEEzTXpFM09UY3lPVGsxTUM4eU1EQmZNREl3TURBd01UY3dNREF4TmpCbU1UQXdNREV3TUdJMlgwUkZMbXB3Wnd8NmVhZDQzZWM1OGRiN2UzOTAyMDhiZjVkNzc0Yzc5NTJhZTFkMjk1MjhlZTExNTY0OTcxMzEyNzEwZDBhYWM3OA","altText":"200_02000017000160f1000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_02000017000160f1000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-02000017000160f1000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDkxfGltYWdlL2pwZWd8YUdFekwyZ3pOeTh4TlRBM016RTRNRGN4TWprNU1DOHhNakJmTURJd01EQXdNVGN3TURBeE5qQm1NVEF3TURFd01HSTJYMFJGTG1wd1p3fDcxYTJiMGQyZTc2NTE5MDM0OGU5Y2IzYzhlMTFhMWZjY2Q2ODJlZThjZTMzZTU1MjhkZjc0NDk2NTVlYTA1YTE","altText":"120_02000017000160f1000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_02000017000160f1000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0Mjk5N3xpbWFnZS9qcGVnfGFHTmtMMmcwTWk4eE5UQTNNekUzTnpRMk9EazFPQXxkYTA3ZmQ2MjZkMzNhNjFlZmM0OTM2ZjI0ZWQ3YmNhODk4MjRiZmVlNjZmOTliOTEzNjNkODk5MGJjMDAyNzQ5","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"02000017000160f1000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0OTczM3xpbWFnZS9qcGVnfGFEWmxMMmhsWVM4eE5EazNOalEyTVRrNU5qQTJNZ3xkNmE2YjY2ZWY2Yjk3MmJhMWMxYTYyY2M0OWQwYzFmOTMyNmM2MDM3YWQ1NThjYjhmYWRiZDhmODgwM2E4OTI5","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"0200002600035c45000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-02000019000163b3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk2MzF8aW1hZ2UvanBlZ3xhR0UxTDJnMlpTOHhOVEEyT0RZM056UTNNakk0Tmk4eU1EQXdYekF5TURBd01ERTVNREF3TVRZellqTXdNREF4TURCaU5sOUVSUzVxY0djfDVlMjY1NzE1ZTc1NDYzYmZjYTVmMWUyMGM4M2ZmZTUwOTU4ZjU5NGNmNjhjZjU2N2VjZmU3YWE1Nzc5YTFiODY","altText":"2000_02000019000163b3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000019000163b3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-02000019000163b3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk2MzF8aW1hZ2UvanBlZ3xhR0UxTDJnMlpTOHhOVEEyT0RZM056UTNNakk0Tmk4eU1EQXdYekF5TURBd01ERTVNREF3TVRZellqTXdNREF4TURCaU5sOUVSUzVxY0djfDVlMjY1NzE1ZTc1NDYzYmZjYTVmMWUyMGM4M2ZmZTUwOTU4ZjU5NGNmNjhjZjU2N2VjZmU3YWE1Nzc5YTFiODY","altText":"2000_02000019000163b3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000019000163b3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-02000019000163b3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk2MzF8aW1hZ2UvanBlZ3xhR0UxTDJnMlpTOHhOVEEyT0RZM056UTNNakk0Tmk4eU1EQXdYekF5TURBd01ERTVNREF3TVRZellqTXdNREF4TURCaU5sOUVSUzVxY0djfDVlMjY1NzE1ZTc1NDYzYmZjYTVmMWUyMGM4M2ZmZTUwOTU4ZjU5NGNmNjhjZjU2N2VjZmU3YWE1Nzc5YTFiODY","altText":"2000_02000019000163b3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000019000163b3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-02000019000163b3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODA4fGltYWdlL2pwZWd8YURVeUwyaGpPQzh4TlRBMk9EWTNPVEUwTXpRMU5DOHlNREJmTURJd01EQXdNVGt3TURBeE5qTmlNekF3TURFd01HSTJYMFJGTG1wd1p3fDBiNDZiNDI5ZjEyM2M2MTMxODkwY2QxZTFiN2ExY2FhOTliMmM2YmI0NmY4YWUyNTYwZDEwODM0NDlmN2Y1YTc","altText":"200_02000019000163b3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000019000163b3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-02000019000163b3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODA4fGltYWdlL2pwZWd8YURVeUwyaGpPQzh4TlRBMk9EWTNPVEUwTXpRMU5DOHlNREJmTURJd01EQXdNVGt3TURBeE5qTmlNekF3TURFd01HSTJYMFJGTG1wd1p3fDBiNDZiNDI5ZjEyM2M2MTMxODkwY2QxZTFiN2ExY2FhOTliMmM2YmI0NmY4YWUyNTYwZDEwODM0NDlmN2Y1YTc","altText":"200_02000019000163b3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000019000163b3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-02000019000163b3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk2MzF8aW1hZ2UvanBlZ3xhR0UxTDJnMlpTOHhOVEEyT0RZM056UTNNakk0Tmk4eU1EQXdYekF5TURBd01ERTVNREF3TVRZellqTXdNREF4TURCaU5sOUVSUzVxY0djfDVlMjY1NzE1ZTc1NDYzYmZjYTVmMWUyMGM4M2ZmZTUwOTU4ZjU5NGNmNjhjZjU2N2VjZmU3YWE1Nzc5YTFiODY","altText":"2000_02000019000163b3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000019000163b3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-02000019000163b3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk2MzF8aW1hZ2UvanBlZ3xhR0kwTDJnM05DOHhOVEEyT0RZM056WXdNek0xT0M4eE5EUXdYekF5TURBd01ERTVNREF3TVRZellqTXdNREF4TURCaU5sOUVSUzVxY0djfGM1NDQzZWQ3ZDc3ODQyMTNiNjI5ZjlmZTg2ZTYwNDZmMGM3ZWFkYTAyMGM1MTFhN2ZhYThlMmZmZjk3YTk5ZWI","altText":"1440_02000019000163b3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_02000019000163b3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-02000019000163b3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk2MzF8aW1hZ2UvanBlZ3xhR1JpTDJnM1lpOHhOVEEyT0RZM056Z3pNamN6TkM4eE1qZ3dYekF5TURBd01ERTVNREF3TVRZellqTXdNREF4TURCaU5sOUVSUzVxY0djfGI2NDI5NGNjNWI1YTM5NTNjMTM4NGExNDkyNDliZmMyZWEzYjgyNTkzNjk5NzU0YmFjZTNhYzMzYzU3YmE5NWE","altText":"1280_02000019000163b3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_02000019000163b3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-02000019000163b3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MzIwM3xpbWFnZS9qcGVnfGFEQTFMMmhqWWk4eE5UQTJPRFkzT0RBNU5EZzNPQzh4TURJMFh6QXlNREF3TURFNU1EQXdNVFl6WWpNd01EQXhNREJpTmw5RVJTNXFjR2N8OTUzYmZlOWZhMzQ0MjZmOWQ5ZjYyYmE3ZjMyN2EwMzMwMTEzMmE3YTJkYzdkNmZlYWU3Yzg4Y2M2NjkwMDI3Nw","altText":"1024_02000019000163b3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_02000019000163b3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-02000019000163b3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTI1OXxpbWFnZS9qcGVnfGFEa3pMMmhrT0M4eE5UQTJPRFkzT0RRNE9EQTVOQzgzTmpoZk1ESXdNREF3TVRrd01EQXhOak5pTXpBd01ERXdNR0kyWDBSRkxtcHdad3wzZDJjMGNkZDA3NmUwZDJjMTc2MzFjZmY1ZTk0ZjVmZjE4YWZjNDNkN2U2MjNmNmM1ZGI1M2YzMmZlYjUzOWIx","altText":"768_02000019000163b3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_02000019000163b3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-02000019000163b3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTUyNXxpbWFnZS9qcGVnfGFETXpMMmhsTmk4eE5UQTJPRFkzT0RnNE1UTXhNQzgwT0RCZk1ESXdNREF3TVRrd01EQXhOak5pTXpBd01ERXdNR0kyWDBSRkxtcHdad3w2MWU3MWNmZDRkZDVlNzdiMWU1MTQwNzAyY2JiMDA3NDc2YjU2ZGQ4ZGZlZWVjZTAzYWJkOGIxMzM4ZjYwZWNm","altText":"480_02000019000163b3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_02000019000163b3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-02000019000163b3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODA4fGltYWdlL2pwZWd8YURVeUwyaGpPQzh4TlRBMk9EWTNPVEUwTXpRMU5DOHlNREJmTURJd01EQXdNVGt3TURBeE5qTmlNekF3TURFd01HSTJYMFJGTG1wd1p3fDBiNDZiNDI5ZjEyM2M2MTMxODkwY2QxZTFiN2ExY2FhOTliMmM2YmI0NmY4YWUyNTYwZDEwODM0NDlmN2Y1YTc","altText":"200_02000019000163b3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000019000163b3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-02000019000163b3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjMzfGltYWdlL2pwZWd8YURCaUwyZzBZeTh4TlRBMk9EWTRNREEyTURrMU9DOHhNakJmTURJd01EQXdNVGt3TURBeE5qTmlNekF3TURFd01HSTJYMFJGTG1wd1p3fDUxM2IxYjMyODE5ZTU5ZjIyYzcyNGZjNGJjYjIzMWUwYmVlNDc5YjQ2NWRlZTExZDkyMDdmNWFkNzYzNDljMGM","altText":"120_02000019000163b3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_02000019000163b3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w4NzA5NTZ8aW1hZ2UvanBlZ3xhRFl6TDJnd09DOHhOVEEyT0RZM05qVTROelUxTUF8MmI0ZDVmNjU0ZDI3NTg5OTA1ZTdiYzQzNTM5MzZmNTViMTVhYTgxYWQyNjlhZmQwMjBmYTg3NDEyZDQ3ZWEzMA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"02000019000163b3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000150000c3a1000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NzUzNHxpbWFnZS9qcGVnfGFEZGhMMmhpTmk4eE5UQTNOakExTVRNNE5qTTVPQzh5TURBd1h6QXlNREF3TURFMU1EQXdNR016WVRFd01EQXlNREJpTmw5RlRpNXFjR2N8NGE0MTRiNTQ5Yzk0Yzk3MDcyZDUxMjYxZDI5MGE1ZmViZWMxMjI4Y2ZmZDQzMzE5Y2I4Mjc3YjY0MTk1ZjgwNg","altText":"2000_020000150000c3a1000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"2000_020000150000c3a1000200b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000150000c3a1000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NzUzNHxpbWFnZS9qcGVnfGFEZGhMMmhpTmk4eE5UQTNOakExTVRNNE5qTTVPQzh5TURBd1h6QXlNREF3TURFMU1EQXdNR016WVRFd01EQXlNREJpTmw5RlRpNXFjR2N8NGE0MTRiNTQ5Yzk0Yzk3MDcyZDUxMjYxZDI5MGE1ZmViZWMxMjI4Y2ZmZDQzMzE5Y2I4Mjc3YjY0MTk1ZjgwNg","altText":"2000_020000150000c3a1000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"2000_020000150000c3a1000200b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000150000c3a1000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NzUzNHxpbWFnZS9qcGVnfGFEZGhMMmhpTmk4eE5UQTNOakExTVRNNE5qTTVPQzh5TURBd1h6QXlNREF3TURFMU1EQXdNR016WVRFd01EQXlNREJpTmw5RlRpNXFjR2N8NGE0MTRiNTQ5Yzk0Yzk3MDcyZDUxMjYxZDI5MGE1ZmViZWMxMjI4Y2ZmZDQzMzE5Y2I4Mjc3YjY0MTk1ZjgwNg","altText":"2000_020000150000c3a1000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"2000_020000150000c3a1000200b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000150000c3a1000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxODg1fGltYWdlL2pwZWd8YUdGakwyZzNPUzh4TlRBM05qQTFNekkxTkRFM05DOHlNREJmTURJd01EQXdNVFV3TURBd1l6TmhNVEF3TURJd01HSTJYMFZPTG1wd1p3fDFiZjE3MzY5YTQ3Y2NkYjBlMzNhZTg3MTM0MzljYzZhZTllZjk3YTNhMzQ1ZGMyYjA0ZjliNjgwYzQwNmIxYmY","altText":"200_020000150000c3a1000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"200_020000150000c3a1000200b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000150000c3a1000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxODg1fGltYWdlL2pwZWd8YUdGakwyZzNPUzh4TlRBM05qQTFNekkxTkRFM05DOHlNREJmTURJd01EQXdNVFV3TURBd1l6TmhNVEF3TURJd01HSTJYMFZPTG1wd1p3fDFiZjE3MzY5YTQ3Y2NkYjBlMzNhZTg3MTM0MzljYzZhZTllZjk3YTNhMzQ1ZGMyYjA0ZjliNjgwYzQwNmIxYmY","altText":"200_020000150000c3a1000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"200_020000150000c3a1000200b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000150000c3a1000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NzUzNHxpbWFnZS9qcGVnfGFEZGhMMmhpTmk4eE5UQTNOakExTVRNNE5qTTVPQzh5TURBd1h6QXlNREF3TURFMU1EQXdNR016WVRFd01EQXlNREJpTmw5RlRpNXFjR2N8NGE0MTRiNTQ5Yzk0Yzk3MDcyZDUxMjYxZDI5MGE1ZmViZWMxMjI4Y2ZmZDQzMzE5Y2I4Mjc3YjY0MTk1ZjgwNg","altText":"2000_020000150000c3a1000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"2000_020000150000c3a1000200b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000150000c3a1000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NzUzNHxpbWFnZS9qcGVnfGFEVmhMMmhqTXk4eE5UQTNOakExTVRjeE5EQTNPQzh4TkRRd1h6QXlNREF3TURFMU1EQXdNR016WVRFd01EQXlNREJpTmw5RlRpNXFjR2N8OGQzNzIxYzA4NjUxZDM4ODdkMDMwNDY2ZTcxOTA5NGJiMWVhYmRlYjE5YmRmYWNlMmE3ZWRiZGJhZTk2YWE1Mg","altText":"1440_020000150000c3a1000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"1440_020000150000c3a1000200b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000150000c3a1000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NzUzNHxpbWFnZS9qcGVnfGFEWmlMMmhsWVM4eE5UQTNOakExTWpBME1UYzFPQzh4TWpnd1h6QXlNREF3TURFMU1EQXdNR016WVRFd01EQXlNREJpTmw5RlRpNXFjR2N8ZmNkOGYzYzZlNDY0NTg3MjlmNjAzNDUzZjU4YmY3YjNmZTc0M2NiZWZmMzM2OGE5MmI3NjY1ZTEyNTc3ZjAxMQ","altText":"1280_020000150000c3a1000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"1280_020000150000c3a1000200b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000150000c3a1000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NzUzNHxpbWFnZS9qcGVnfGFEUTFMMmhsTUM4eE5UQTNOakExTWpNek5qWTNNQzh4TURJMFh6QXlNREF3TURFMU1EQXdNR016WVRFd01EQXlNREJpTmw5RlRpNXFjR2N8ZmY2ZTNhZTc0OTIzYjBkYzk4YTNhYWZiOWIyYzdjMTUxYzczNjZjNzBhNzhmNzZhMTljODQ2YmI4M2Q2MWVlZg","altText":"1024_020000150000c3a1000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"1024_020000150000c3a1000200b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000150000c3a1000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0ODI5MHxpbWFnZS9qcGVnfGFHSTRMMmhrTWk4eE5UQTNOakExTWpjeU9UZzROaTgzTmpoZk1ESXdNREF3TVRVd01EQXdZek5oTVRBd01ESXdNR0kyWDBWT0xtcHdad3wwMTIxZGQ5YjkxYmQ1Yjc5YjFmMWVhOTc2OTE5MTI2ZjQwY2NmOGU4NDM0OTQ3NmFjNGE1OWMzMWEwZDAzZDM3","altText":"768_020000150000c3a1000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"768_020000150000c3a1000200b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000150000c3a1000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDk3MnxpbWFnZS9qcGVnfGFEZGtMMmc0TUM4eE5UQTNOakExTXpBMU56VTJOaTgwT0RCZk1ESXdNREF3TVRVd01EQXdZek5oTVRBd01ESXdNR0kyWDBWT0xtcHdad3xlYTJmZTRlMjA1NmVhZGU0YTg1M2FiOTIyMzk3ZjQyZTc4YWRkNjJkZjE1YTA2ODhlMDg2ZTgyZTdhOGQ0OTk2","altText":"480_020000150000c3a1000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"480_020000150000c3a1000200b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000150000c3a1000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxODg1fGltYWdlL2pwZWd8YUdGakwyZzNPUzh4TlRBM05qQTFNekkxTkRFM05DOHlNREJmTURJd01EQXdNVFV3TURBd1l6TmhNVEF3TURJd01HSTJYMFZPTG1wd1p3fDFiZjE3MzY5YTQ3Y2NkYjBlMzNhZTg3MTM0MzljYzZhZTllZjk3YTNhMzQ1ZGMyYjA0ZjliNjgwYzQwNmIxYmY","altText":"200_020000150000c3a1000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"200_020000150000c3a1000200b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000150000c3a1000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjQzfGltYWdlL2pwZWd8YURZd0wyZzJPQzh4TlRBM05qQTFNemMzT0RRMk1pOHhNakJmTURJd01EQXdNVFV3TURBd1l6TmhNVEF3TURJd01HSTJYMFZPTG1wd1p3fGFlNjBhMThjOGFmMTk2MmJhZmZmYmE2OGJkZjNmM2E2ZGY4NjEyNTkxODc4MmE4OTE4M2M2OTI3MjFkOTFiMjc","altText":"120_020000150000c3a1000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"120_020000150000c3a1000200b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMTMxMzF8aW1hZ2UvanBlZ3xhRFZoTDJnMU5pOHhOVEEzTmpBMU1EWXpNamN6TkF8YTkyY2U0NDc5MjdjMDE5NTg1ZDFmOTIzN2VlZjRhZDk0NzIyZjBhZmMxNjAyOGFjZTJlNDM0M2U1Nzg3ZDk5Yw","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"020000150000c3a1000200b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-02000017000160f1000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjg1OHxpbWFnZS9qcGVnfGFEYzFMMmhoWmk4eE5UQTNNekUzT0RVeE56VXpOQzh5TURBd1h6QXlNREF3TURFM01EQXdNVFl3WmpFd01EQXhNREJpTmw5RVJTNXFjR2N8ZjlkOGE4MWZjYTk1YmM3MTU1ZjU0MTZkODlmZjk0NjExNzBhODk0YWRhMzU1YTg3NGNjYmU3ZGM1MzRjNTJiNA","altText":"2000_02000017000160f1000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_02000017000160f1000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-02000017000160f1000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjg1OHxpbWFnZS9qcGVnfGFEYzFMMmhoWmk4eE5UQTNNekUzT0RVeE56VXpOQzh5TURBd1h6QXlNREF3TURFM01EQXdNVFl3WmpFd01EQXhNREJpTmw5RVJTNXFjR2N8ZjlkOGE4MWZjYTk1YmM3MTU1ZjU0MTZkODlmZjk0NjExNzBhODk0YWRhMzU1YTg3NGNjYmU3ZGM1MzRjNTJiNA","altText":"2000_02000017000160f1000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_02000017000160f1000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-02000017000160f1000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjg1OHxpbWFnZS9qcGVnfGFEYzFMMmhoWmk4eE5UQTNNekUzT0RVeE56VXpOQzh5TURBd1h6QXlNREF3TURFM01EQXdNVFl3WmpFd01EQXhNREJpTmw5RVJTNXFjR2N8ZjlkOGE4MWZjYTk1YmM3MTU1ZjU0MTZkODlmZjk0NjExNzBhODk0YWRhMzU1YTg3NGNjYmU3ZGM1MzRjNTJiNA","altText":"2000_02000017000160f1000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_02000017000160f1000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-02000017000160f1000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3Njl8aW1hZ2UvanBlZ3xhR05qTDJoa1ppOHhOVEEzTXpFM09UY3lPVGsxTUM4eU1EQmZNREl3TURBd01UY3dNREF4TmpCbU1UQXdNREV3TUdJMlgwUkZMbXB3Wnd8NmVhZDQzZWM1OGRiN2UzOTAyMDhiZjVkNzc0Yzc5NTJhZTFkMjk1MjhlZTExNTY0OTcxMzEyNzEwZDBhYWM3OA","altText":"200_02000017000160f1000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_02000017000160f1000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-02000017000160f1000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3Njl8aW1hZ2UvanBlZ3xhR05qTDJoa1ppOHhOVEEzTXpFM09UY3lPVGsxTUM4eU1EQmZNREl3TURBd01UY3dNREF4TmpCbU1UQXdNREV3TUdJMlgwUkZMbXB3Wnd8NmVhZDQzZWM1OGRiN2UzOTAyMDhiZjVkNzc0Yzc5NTJhZTFkMjk1MjhlZTExNTY0OTcxMzEyNzEwZDBhYWM3OA","altText":"200_02000017000160f1000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_02000017000160f1000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-02000017000160f1000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjg1OHxpbWFnZS9qcGVnfGFEYzFMMmhoWmk4eE5UQTNNekUzT0RVeE56VXpOQzh5TURBd1h6QXlNREF3TURFM01EQXdNVFl3WmpFd01EQXhNREJpTmw5RVJTNXFjR2N8ZjlkOGE4MWZjYTk1YmM3MTU1ZjU0MTZkODlmZjk0NjExNzBhODk0YWRhMzU1YTg3NGNjYmU3ZGM1MzRjNTJiNA","altText":"2000_02000017000160f1000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_02000017000160f1000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-02000017000160f1000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjg1OHxpbWFnZS9qcGVnfGFEUTJMMmhpTmk4eE5UQTNNekUzT0RjeE5ERTBNaTh4TkRRd1h6QXlNREF3TURFM01EQXdNVFl3WmpFd01EQXhNREJpTmw5RVJTNXFjR2N8ZDBlMTM1ZGY4MDRiYzEzMDg0YzMwMWQxMmEyYmQyYzkzZjQzMmQ4YzgzNGU3ODhkNzNmOGYyOGU5N2I0N2VkOA","altText":"1440_02000017000160f1000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_02000017000160f1000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-02000017000160f1000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjg1OHxpbWFnZS9qcGVnfGFERTJMMmhpWkM4eE5UQTNNekUzT0RreE1EYzFNQzh4TWpnd1h6QXlNREF3TURFM01EQXdNVFl3WmpFd01EQXhNREJpTmw5RVJTNXFjR2N8MTNmNTEyNDZmODMyNjMwYzVjODFiNGE4NTBlY2NlMzc2YzhlMTRkNWMyZTA5NDdhMzY4YTUzN2EzZmZmZTJhMQ","altText":"1280_02000017000160f1000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_02000017000160f1000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-02000017000160f1000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDY0MXxpbWFnZS9qcGVnfGFEZ3dMMmhtTkM4eE5UQTNNekUzT1RFd056TTFPQzh4TURJMFh6QXlNREF3TURFM01EQXdNVFl3WmpFd01EQXhNREJpTmw5RVJTNXFjR2N8NGMxZjY0YjlhZDczMjZjZmQ0ZjhkZjc3Yjg5MjUxZjJkMjk3MzFkMjM2MjUwODA0MTY2N2RlOTgyNjI0OTQxMw","altText":"1024_02000017000160f1000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_02000017000160f1000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-02000017000160f1000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDIwOXxpbWFnZS9qcGVnfGFEVTVMMmhsWkM4eE5UQTNNekUzT1RNek5qY3pOQzgzTmpoZk1ESXdNREF3TVRjd01EQXhOakJtTVRBd01ERXdNR0kyWDBSRkxtcHdad3xmYzU0OTZhNjcyZTk4MzJlOTUwYzMzMDAyZTNkNmY2N2ZlNDNmM2ZjOTlmMmUwZDYzMjU5MmM0Y2E5NWE2MjFl","altText":"768_02000017000160f1000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_02000017000160f1000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-02000017000160f1000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NjQ4fGltYWdlL2pwZWd8YURnNUwyaGxOaTh4TlRBM016RTNPVFV6TXpNME1pODBPREJmTURJd01EQXdNVGN3TURBeE5qQm1NVEF3TURFd01HSTJYMFJGTG1wd1p3fDY0N2FhYzJjZjQzZjhiZmFlNDdhZWEwNzQ3Y2E5NzhlMjVhZmQ0NzA0NGE0OGY1MDk3ZWY3ODJjMjBiY2ZjOWY","altText":"480_02000017000160f1000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_02000017000160f1000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-02000017000160f1000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3Njl8aW1hZ2UvanBlZ3xhR05qTDJoa1ppOHhOVEEzTXpFM09UY3lPVGsxTUM4eU1EQmZNREl3TURBd01UY3dNREF4TmpCbU1UQXdNREV3TUdJMlgwUkZMbXB3Wnd8NmVhZDQzZWM1OGRiN2UzOTAyMDhiZjVkNzc0Yzc5NTJhZTFkMjk1MjhlZTExNTY0OTcxMzEyNzEwZDBhYWM3OA","altText":"200_02000017000160f1000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_02000017000160f1000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-02000017000160f1000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDkxfGltYWdlL2pwZWd8YUdFekwyZ3pOeTh4TlRBM016RTRNRGN4TWprNU1DOHhNakJmTURJd01EQXdNVGN3TURBeE5qQm1NVEF3TURFd01HSTJYMFJGTG1wd1p3fDcxYTJiMGQyZTc2NTE5MDM0OGU5Y2IzYzhlMTFhMWZjY2Q2ODJlZThjZTMzZTU1MjhkZjc0NDk2NTVlYTA1YTE","altText":"120_02000017000160f1000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_02000017000160f1000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0Mjk5N3xpbWFnZS9qcGVnfGFHTmtMMmcwTWk4eE5UQTNNekUzTnpRMk9EazFPQXxkYTA3ZmQ2MjZkMzNhNjFlZmM0OTM2ZjI0ZWQ3YmNhODk4MjRiZmVlNjZmOTliOTEzNjNkODk5MGJjMDAyNzQ5","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"02000017000160f1000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0OTczM3xpbWFnZS9qcGVnfGFEWmxMMmhsWVM4eE5EazNOalEyTVRrNU5qQTJNZ3xkNmE2YjY2ZWY2Yjk3MmJhMWMxYTYyY2M0OWQwYzFmOTMyNmM2MDM3YWQ1NThjYjhmYWRiZDhmODgwM2E4OTI5","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"0200002600035c45000100b6_DE.jpg"}],"categories":[{"code":"50008","name":"Controllers, Bus couplers and I/O","url":"/c/controllers-bus-couplers-i-o","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"controllers-bus-couplers-i-o","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"20027","name":"WAGO I/O System 750/753","url":"/c/wago-i-o-system-750-753","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"wago-i-o-system-750-753","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10016","name":"I/O Systems","url":"/c/i-o-systems","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"i-o-systems","superCategories":[{"code":"10200","name":"Automation Technology","url":"/c/automation-technology","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"For optimal automation both inside and outside the control cabinet: the flexible IP20 and IP67 remote I/O systems for all applications and environments.","categoryReferenceUrl":null,"contentPageLink":"/automation-technology/discover-io-systems"}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"750-494/025-000","stock":null,"url":"/i-o-systems/3-phase-power-measurement/p/750-494_025-000","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["750-494/025-000"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4050821836230","primaryCategoryName":"I/O Systems","numberContentUnits":1.0,"numberPackageUnits":1.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["I/O Systems"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20027","name":"WAGO I/O System 750/753","url":"/c/wago-i-o-system-750-753","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"wago-i-o-system-750-753","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"WAGO I/O System 750/753","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"3-Phase Power Measurement","primaryImageUrl":null,"productGroup":null,"nameEn":"3-Phase Power Measurement; 480 VAC, 1 A; Ext. Temperature","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51289096","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Power measurement","productColor":null,"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
WAGO I/O System 750/753
Item no. 750-494/025-000
3-Phase Power Measurement; 480 VAC, 1 A; Ext. Temperature