[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"750-636/025-000","name":"DC Drive Controller; 24 VDC; 5 A; Ext. Temperature","url":"/i-o-systems/dc-drive-controller/p/750-636_025-000","description":"<p>This module is a single‐channel, intelligent positioning controller for 24 VDC motors up to 5 A with incremental position feedback.</p><p>Three 24 V inputs record the limit switches and a preset signal. An incremental encoder interface evaluates signals from the position sensor and determines the actual value.</p><p>Where required, positioning optimizes the initial switching position as a function of direction, taking into account compensation for gearing backlash.</p><p>Bidirectional control of the DC motor is implemented via a short-circuit-proof, temperature-monitored H-bridge. </p><p>Both switched operation and soft start/stop or current reduction are possible via PWM control. </p><p>The field-side 24 V supply voltage from the power contacts, which is monitored for undervoltage/overvoltage events, is looped through to adjacent modules.</p><p>The module can also be used as:</p><p>a dedicated incremental encoder or as a switch and power controller (PWM).</p>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3Mzg3NTh8aW1hZ2UvanBlZ3xhR1l5TDJobVpDOHhOVEEyTWpNeU1UYzFPREl6T0F8NTM1ZWEwMjE1NWNlOGQ2OGQ2N2M2OGE4ZTdlNDg1NTcyZTRhYjdmNWY0NzBhZjY5ODk0NWFhYWU1NWVmZWE3ZA","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200001100027207000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200001100027207000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTExMzF8aW1hZ2UvanBlZ3xhRGd4TDJnNVpTOHhOVEEyTWpNeU1qUTBOak0yTmk4eU1EQXdYekF5TURBd01ERXhNREF3TWpjeU1EY3dNREF4TURCaU5sOUVSUzVxY0djfDhhZWQ5OTRjNTJhNWRjMDU2MmViZGI5ZDU2NzZmMGQ1ZmJjMGI0YzI4YzJjNTNhNzIwMmQ0ZDM1YThlN2E3NDY","altText":"2000_0200001100027207000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200001100027207000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200001100027207000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTExMzF8aW1hZ2UvanBlZ3xhRGd4TDJnNVpTOHhOVEEyTWpNeU1qUTBOak0yTmk4eU1EQXdYekF5TURBd01ERXhNREF3TWpjeU1EY3dNREF4TURCaU5sOUVSUzVxY0djfDhhZWQ5OTRjNTJhNWRjMDU2MmViZGI5ZDU2NzZmMGQ1ZmJjMGI0YzI4YzJjNTNhNzIwMmQ0ZDM1YThlN2E3NDY","altText":"2000_0200001100027207000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200001100027207000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200001100027207000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTExMzF8aW1hZ2UvanBlZ3xhRGd4TDJnNVpTOHhOVEEyTWpNeU1qUTBOak0yTmk4eU1EQXdYekF5TURBd01ERXhNREF3TWpjeU1EY3dNREF4TURCaU5sOUVSUzVxY0djfDhhZWQ5OTRjNTJhNWRjMDU2MmViZGI5ZDU2NzZmMGQ1ZmJjMGI0YzI4YzJjNTNhNzIwMmQ0ZDM1YThlN2E3NDY","altText":"2000_0200001100027207000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200001100027207000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200001100027207000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTExMzF8aW1hZ2UvanBlZ3xhRGd4TDJnNVpTOHhOVEEyTWpNeU1qUTBOak0yTmk4eU1EQXdYekF5TURBd01ERXhNREF3TWpjeU1EY3dNREF4TURCaU5sOUVSUzVxY0djfDhhZWQ5OTRjNTJhNWRjMDU2MmViZGI5ZDU2NzZmMGQ1ZmJjMGI0YzI4YzJjNTNhNzIwMmQ0ZDM1YThlN2E3NDY","altText":"2000_0200001100027207000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200001100027207000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200001100027207000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTExMzF8aW1hZ2UvanBlZ3xhR0l4TDJnNU55OHhOVEEyTWpNeU1qWTBNamszTkM4eE5EUXdYekF5TURBd01ERXhNREF3TWpjeU1EY3dNREF4TURCaU5sOUVSUzVxY0djfDAyY2Y4Y2JiMGM4ODk4OWM2NWM3ODE4Njg5NzgxOTY0MmE5ZjE2YjBiNTI5ZDQzYThiYWIzZjI0YzVmMWNkY2U","altText":"1440_0200001100027207000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200001100027207000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200001100027207000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTExMzF8aW1hZ2UvanBlZ3xhR1kwTDJnNU1DOHhOVEEyTWpNeU1qZ3pPVFU0TWk4eE1qZ3dYekF5TURBd01ERXhNREF3TWpjeU1EY3dNREF4TURCaU5sOUVSUzVxY0djfDM3NzExMDVlMzA3ZjQ0MmNjNTZhMGMzM2Q4OTZjYzkxMjA4Zjk0Nzg1NjgyZjg2MjFiOTFkYmE4MjQ4OTBhYzQ","altText":"1280_0200001100027207000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200001100027207000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200001100027207000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3OTg4MHxpbWFnZS9qcGVnfGFHVTRMMmd6Tnk4eE5UQTJNak15TXpNMk16ZzNNQzh4TURJMFh6QXlNREF3TURFeE1EQXdNamN5TURjd01EQXhNREJpTmw5RVJTNXFjR2N8OTBiYmNhZTliODdjMGZkYjQ4MjA1ZmVhOGM4MzdjMDk3NDM2Yzc5MzYzZTVmYjY3MjBiN2RkMzdkNGM1ZjU2YQ","altText":"1024_0200001100027207000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200001100027207000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200001100027207000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTg4N3xpbWFnZS9qcGVnfGFEVTVMMmd5WkM4eE5UQTJNak15TXpZNU1UVTFNQzgzTmpoZk1ESXdNREF3TVRFd01EQXlOekl3TnpBd01ERXdNR0kyWDBSRkxtcHdad3xmZWUyYjM2ZWUxNjhlZDc5YmRiY2M5ZTI2N2Y0OWVlM2Y1NGU4MWU3OTlmNjA2ZjExOWRlNjIxZWM1MzY4NTQ3","altText":"768_0200001100027207000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200001100027207000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200001100027207000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjMwNnxpbWFnZS9qcGVnfGFETXpMMmd5TXk4eE5UQTJNak15TXprNE5qUTJNaTgwT0RCZk1ESXdNREF3TVRFd01EQXlOekl3TnpBd01ERXdNR0kyWDBSRkxtcHdad3wyZjViY2U0YjZhNGMwYzI0NDk5MjYxOTNhMDM5MjdmMzdkN2RhNjI4NmNiMTdkY2MzNzdmZGNkNTVhMGI3OTg3","altText":"480_0200001100027207000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200001100027207000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200001100027207000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTk3fGltYWdlL2pwZWd8YUdJd0wyZ3laUzh4TlRBMk1qTXlOREk0TVRNM05DOHlNREJmTURJd01EQXdNVEV3TURBeU56SXdOekF3TURFd01HSTJYMFJGTG1wd1p3fGFlMGZhNDMxYTU1NTM3NzZjZWMxZGQxOTliZGQxYzIxZTMxODUwODNmODM5ZmY5NWQxNDk3NTViZWZmOTNmYTk","altText":"200_0200001100027207000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200001100027207000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200001100027207000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTk3fGltYWdlL2pwZWd8YUdJd0wyZ3laUzh4TlRBMk1qTXlOREk0TVRNM05DOHlNREJmTURJd01EQXdNVEV3TURBeU56SXdOekF3TURFd01HSTJYMFJGTG1wd1p3fGFlMGZhNDMxYTU1NTM3NzZjZWMxZGQxOTliZGQxYzIxZTMxODUwODNmODM5ZmY5NWQxNDk3NTViZWZmOTNmYTk","altText":"200_0200001100027207000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200001100027207000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200001100027207000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTk3fGltYWdlL2pwZWd8YUdJd0wyZ3laUzh4TlRBMk1qTXlOREk0TVRNM05DOHlNREJmTURJd01EQXdNVEV3TURBeU56SXdOekF3TURFd01HSTJYMFJGTG1wd1p3fGFlMGZhNDMxYTU1NTM3NzZjZWMxZGQxOTliZGQxYzIxZTMxODUwODNmODM5ZmY5NWQxNDk3NTViZWZmOTNmYTk","altText":"200_0200001100027207000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200001100027207000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200001100027207000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjQ1fGltYWdlL2pwZWd8YURnM0wyZzVOQzh4TlRBMk1qTXlOVEV6TXpNME1pOHhNakJmTURJd01EQXdNVEV3TURBeU56SXdOekF3TURFd01HSTJYMFJGTG1wd1p3fDIzZDYwNjJjYjRjNDAxNTU0NjljOWVhNjlmNmNlZGY2M2YwNDFhNzkxMTEzMTU5MGY0MzFhNzVjNWU5Y2Q2MmI","altText":"120_0200001100027207000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200001100027207000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001100027207000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTExMzF8aW1hZ2UvanBlZ3xhRGd4TDJnNVpTOHhOVEEyTWpNeU1qUTBOak0yTmk4eU1EQXdYekF5TURBd01ERXhNREF3TWpjeU1EY3dNREF4TURCaU5sOUVSUzVxY0djfDhhZWQ5OTRjNTJhNWRjMDU2MmViZGI5ZDU2NzZmMGQ1ZmJjMGI0YzI4YzJjNTNhNzIwMmQ0ZDM1YThlN2E3NDY","altText":"2000_0200001100027207000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001100027207000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001100027207000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTExMzF8aW1hZ2UvanBlZ3xhRGd4TDJnNVpTOHhOVEEyTWpNeU1qUTBOak0yTmk4eU1EQXdYekF5TURBd01ERXhNREF3TWpjeU1EY3dNREF4TURCaU5sOUVSUzVxY0djfDhhZWQ5OTRjNTJhNWRjMDU2MmViZGI5ZDU2NzZmMGQ1ZmJjMGI0YzI4YzJjNTNhNzIwMmQ0ZDM1YThlN2E3NDY","altText":"2000_0200001100027207000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001100027207000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001100027207000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTExMzF8aW1hZ2UvanBlZ3xhRGd4TDJnNVpTOHhOVEEyTWpNeU1qUTBOak0yTmk4eU1EQXdYekF5TURBd01ERXhNREF3TWpjeU1EY3dNREF4TURCaU5sOUVSUzVxY0djfDhhZWQ5OTRjNTJhNWRjMDU2MmViZGI5ZDU2NzZmMGQ1ZmJjMGI0YzI4YzJjNTNhNzIwMmQ0ZDM1YThlN2E3NDY","altText":"2000_0200001100027207000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001100027207000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001100027207000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTk3fGltYWdlL2pwZWd8YUdJd0wyZ3laUzh4TlRBMk1qTXlOREk0TVRNM05DOHlNREJmTURJd01EQXdNVEV3TURBeU56SXdOekF3TURFd01HSTJYMFJGTG1wd1p3fGFlMGZhNDMxYTU1NTM3NzZjZWMxZGQxOTliZGQxYzIxZTMxODUwODNmODM5ZmY5NWQxNDk3NTViZWZmOTNmYTk","altText":"200_0200001100027207000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200001100027207000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001100027207000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTk3fGltYWdlL2pwZWd8YUdJd0wyZ3laUzh4TlRBMk1qTXlOREk0TVRNM05DOHlNREJmTURJd01EQXdNVEV3TURBeU56SXdOekF3TURFd01HSTJYMFJGTG1wd1p3fGFlMGZhNDMxYTU1NTM3NzZjZWMxZGQxOTliZGQxYzIxZTMxODUwODNmODM5ZmY5NWQxNDk3NTViZWZmOTNmYTk","altText":"200_0200001100027207000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200001100027207000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001100027207000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTExMzF8aW1hZ2UvanBlZ3xhRGd4TDJnNVpTOHhOVEEyTWpNeU1qUTBOak0yTmk4eU1EQXdYekF5TURBd01ERXhNREF3TWpjeU1EY3dNREF4TURCaU5sOUVSUzVxY0djfDhhZWQ5OTRjNTJhNWRjMDU2MmViZGI5ZDU2NzZmMGQ1ZmJjMGI0YzI4YzJjNTNhNzIwMmQ0ZDM1YThlN2E3NDY","altText":"2000_0200001100027207000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001100027207000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001100027207000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTExMzF8aW1hZ2UvanBlZ3xhR0l4TDJnNU55OHhOVEEyTWpNeU1qWTBNamszTkM4eE5EUXdYekF5TURBd01ERXhNREF3TWpjeU1EY3dNREF4TURCaU5sOUVSUzVxY0djfDAyY2Y4Y2JiMGM4ODk4OWM2NWM3ODE4Njg5NzgxOTY0MmE5ZjE2YjBiNTI5ZDQzYThiYWIzZjI0YzVmMWNkY2U","altText":"1440_0200001100027207000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200001100027207000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001100027207000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTExMzF8aW1hZ2UvanBlZ3xhR1kwTDJnNU1DOHhOVEEyTWpNeU1qZ3pPVFU0TWk4eE1qZ3dYekF5TURBd01ERXhNREF3TWpjeU1EY3dNREF4TURCaU5sOUVSUzVxY0djfDM3NzExMDVlMzA3ZjQ0MmNjNTZhMGMzM2Q4OTZjYzkxMjA4Zjk0Nzg1NjgyZjg2MjFiOTFkYmE4MjQ4OTBhYzQ","altText":"1280_0200001100027207000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200001100027207000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001100027207000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3OTg4MHxpbWFnZS9qcGVnfGFHVTRMMmd6Tnk4eE5UQTJNak15TXpNMk16ZzNNQzh4TURJMFh6QXlNREF3TURFeE1EQXdNamN5TURjd01EQXhNREJpTmw5RVJTNXFjR2N8OTBiYmNhZTliODdjMGZkYjQ4MjA1ZmVhOGM4MzdjMDk3NDM2Yzc5MzYzZTVmYjY3MjBiN2RkMzdkNGM1ZjU2YQ","altText":"1024_0200001100027207000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200001100027207000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001100027207000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTg4N3xpbWFnZS9qcGVnfGFEVTVMMmd5WkM4eE5UQTJNak15TXpZNU1UVTFNQzgzTmpoZk1ESXdNREF3TVRFd01EQXlOekl3TnpBd01ERXdNR0kyWDBSRkxtcHdad3xmZWUyYjM2ZWUxNjhlZDc5YmRiY2M5ZTI2N2Y0OWVlM2Y1NGU4MWU3OTlmNjA2ZjExOWRlNjIxZWM1MzY4NTQ3","altText":"768_0200001100027207000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200001100027207000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001100027207000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjMwNnxpbWFnZS9qcGVnfGFETXpMMmd5TXk4eE5UQTJNak15TXprNE5qUTJNaTgwT0RCZk1ESXdNREF3TVRFd01EQXlOekl3TnpBd01ERXdNR0kyWDBSRkxtcHdad3wyZjViY2U0YjZhNGMwYzI0NDk5MjYxOTNhMDM5MjdmMzdkN2RhNjI4NmNiMTdkY2MzNzdmZGNkNTVhMGI3OTg3","altText":"480_0200001100027207000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200001100027207000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001100027207000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTk3fGltYWdlL2pwZWd8YUdJd0wyZ3laUzh4TlRBMk1qTXlOREk0TVRNM05DOHlNREJmTURJd01EQXdNVEV3TURBeU56SXdOekF3TURFd01HSTJYMFJGTG1wd1p3fGFlMGZhNDMxYTU1NTM3NzZjZWMxZGQxOTliZGQxYzIxZTMxODUwODNmODM5ZmY5NWQxNDk3NTViZWZmOTNmYTk","altText":"200_0200001100027207000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200001100027207000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001100027207000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjQ1fGltYWdlL2pwZWd8YURnM0wyZzVOQzh4TlRBMk1qTXlOVEV6TXpNME1pOHhNakJmTURJd01EQXdNVEV3TURBeU56SXdOekF3TURFd01HSTJYMFJGTG1wd1p3fDIzZDYwNjJjYjRjNDAxNTU0NjljOWVhNjlmNmNlZGY2M2YwNDFhNzkxMTEzMTU5MGY0MzFhNzVjNWU5Y2Q2MmI","altText":"120_0200001100027207000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200001100027207000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3Mzg3NTh8aW1hZ2UvanBlZ3xhR1l5TDJobVpDOHhOVEEyTWpNeU1UYzFPREl6T0F8NTM1ZWEwMjE1NWNlOGQ2OGQ2N2M2OGE4ZTdlNDg1NTcyZTRhYjdmNWY0NzBhZjY5ODk0NWFhYWU1NWVmZWE3ZA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200001100027207000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000100003dfa3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTQ3MnxpbWFnZS9qcGVnfGFHSTNMMmhpWXk4eE5UQTJOemc0TmpZeE5qWXdOaTh5TURBd1h6QXlNREF3TURFd01EQXdNMlJtWVRNd01EQXhNREJpTmw5RVJTNXFjR2N8NDU0YjZmZmFkZWE2N2UxMjQyYmY2Mjg5ZjdlOTg0NWNmNjFiM2ExMTVkM2Q5MDJlZGMxNjAxMmNlNjY1ZmZlOQ","altText":"2000_020000100003dfa3000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"2000_020000100003dfa3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000100003dfa3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTQ3MnxpbWFnZS9qcGVnfGFHSTNMMmhpWXk4eE5UQTJOemc0TmpZeE5qWXdOaTh5TURBd1h6QXlNREF3TURFd01EQXdNMlJtWVRNd01EQXhNREJpTmw5RVJTNXFjR2N8NDU0YjZmZmFkZWE2N2UxMjQyYmY2Mjg5ZjdlOTg0NWNmNjFiM2ExMTVkM2Q5MDJlZGMxNjAxMmNlNjY1ZmZlOQ","altText":"2000_020000100003dfa3000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"2000_020000100003dfa3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000100003dfa3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTQ3MnxpbWFnZS9qcGVnfGFHSTNMMmhpWXk4eE5UQTJOemc0TmpZeE5qWXdOaTh5TURBd1h6QXlNREF3TURFd01EQXdNMlJtWVRNd01EQXhNREJpTmw5RVJTNXFjR2N8NDU0YjZmZmFkZWE2N2UxMjQyYmY2Mjg5ZjdlOTg0NWNmNjFiM2ExMTVkM2Q5MDJlZGMxNjAxMmNlNjY1ZmZlOQ","altText":"2000_020000100003dfa3000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"2000_020000100003dfa3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000100003dfa3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTYyfGltYWdlL2pwZWd8YURreEwyZzBPQzh4TlRBMk56ZzROemt5TnpNeU5pOHlNREJmTURJd01EQXdNVEF3TURBelpHWmhNekF3TURFd01HSTJYMFJGTG1wd1p3fGQ5ZmVjNzU2YWEyYWQyNDRiNTdkMWZiMTMwNTdmNDhkMzJiN2I3YmRjNGNkYTAwZTZkNTUwMTA4ZjQxNThkMDE","altText":"200_020000100003dfa3000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"200_020000100003dfa3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000100003dfa3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTYyfGltYWdlL2pwZWd8YURreEwyZzBPQzh4TlRBMk56ZzROemt5TnpNeU5pOHlNREJmTURJd01EQXdNVEF3TURBelpHWmhNekF3TURFd01HSTJYMFJGTG1wd1p3fGQ5ZmVjNzU2YWEyYWQyNDRiNTdkMWZiMTMwNTdmNDhkMzJiN2I3YmRjNGNkYTAwZTZkNTUwMTA4ZjQxNThkMDE","altText":"200_020000100003dfa3000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"200_020000100003dfa3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000100003dfa3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTQ3MnxpbWFnZS9qcGVnfGFHSTNMMmhpWXk4eE5UQTJOemc0TmpZeE5qWXdOaTh5TURBd1h6QXlNREF3TURFd01EQXdNMlJtWVRNd01EQXhNREJpTmw5RVJTNXFjR2N8NDU0YjZmZmFkZWE2N2UxMjQyYmY2Mjg5ZjdlOTg0NWNmNjFiM2ExMTVkM2Q5MDJlZGMxNjAxMmNlNjY1ZmZlOQ","altText":"2000_020000100003dfa3000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"2000_020000100003dfa3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000100003dfa3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTQ3MnxpbWFnZS9qcGVnfGFHVTNMMmhpTlM4eE5UQTJOemc0TmpneE16SXhOQzh4TkRRd1h6QXlNREF3TURFd01EQXdNMlJtWVRNd01EQXhNREJpTmw5RVJTNXFjR2N8YTg2OGRkMzliYWE0MGY2MzYwMTI1ZjU2ZTQxZDVmNGQ4NWRmNjQ4Y2E2MWQ3MDlhZGQyYWQ1MjI3OWYxMGQ1Nw","altText":"1440_020000100003dfa3000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"1440_020000100003dfa3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000100003dfa3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTQ3MnxpbWFnZS9qcGVnfGFEZGxMMmcyTnk4eE5UQTJOemc0TnpBd09UZ3lNaTh4TWpnd1h6QXlNREF3TURFd01EQXdNMlJtWVRNd01EQXhNREJpTmw5RVJTNXFjR2N8NTUxMGIyZGRlOWE0NmQxNWMyZWI5ZTNlZmJhNjQ1NjUwMGUyMTAyYmZjNjA4MGFiYTQ3NzZmMTVhZGI2NzExYQ","altText":"1280_020000100003dfa3000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"1280_020000100003dfa3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000100003dfa3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTQ3MnxpbWFnZS9qcGVnfGFHRmpMMmcyTXk4eE5UQTJOemc0TnpFME1EZzVOQzh4TURJMFh6QXlNREF3TURFd01EQXdNMlJtWVRNd01EQXhNREJpTmw5RVJTNXFjR2N8MzBkZjFjNGFmMGY4OWE0OGZhMDJjYTk3ODFmNzUwNmYzMDkxNjcxZjgyNjZjNTNhOGQyM2FjOGQxZjEzNjVhMQ","altText":"1024_020000100003dfa3000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"1024_020000100003dfa3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000100003dfa3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTgxMXxpbWFnZS9qcGVnfGFESm1MMmcxT1M4eE5UQTJOemc0TnpRMk9EVTNOQzgzTmpoZk1ESXdNREF3TVRBd01EQXpaR1poTXpBd01ERXdNR0kyWDBSRkxtcHdad3wyNjcwMzEwN2MxZTE0YTY2Y2NlMmY1NjlkYjE1NGQ5NDdiMTBkNWY4ZWYwYTFjMjZiZWRkOWE2MGY3N2EwMWUz","altText":"768_020000100003dfa3000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"768_020000100003dfa3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000100003dfa3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjg5MXxpbWFnZS9qcGVnfGFEVm1MMmcxTWk4eE5UQTJOemc0TnpZMk5URTRNaTgwT0RCZk1ESXdNREF3TVRBd01EQXpaR1poTXpBd01ERXdNR0kyWDBSRkxtcHdad3xhOTY3OTViYWEyZWNjODM4ZmFjZjUxN2I5NDI5OWM5ODY1YzZmZWMyNGFkMzA2YTRiNTdiYmQ0ZWRhOTYxMmVh","altText":"480_020000100003dfa3000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"480_020000100003dfa3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000100003dfa3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTYyfGltYWdlL2pwZWd8YURreEwyZzBPQzh4TlRBMk56ZzROemt5TnpNeU5pOHlNREJmTURJd01EQXdNVEF3TURBelpHWmhNekF3TURFd01HSTJYMFJGTG1wd1p3fGQ5ZmVjNzU2YWEyYWQyNDRiNTdkMWZiMTMwNTdmNDhkMzJiN2I3YmRjNGNkYTAwZTZkNTUwMTA4ZjQxNThkMDE","altText":"200_020000100003dfa3000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"200_020000100003dfa3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000100003dfa3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzIzfGltYWdlL2pwZWd8YURFeEwyZ3daQzh4TlRBMk56ZzRPRE0xTXpNeE1DOHhNakJmTURJd01EQXdNVEF3TURBelpHWmhNekF3TURFd01HSTJYMFJGTG1wd1p3fDhiNWVmMjkwN2U3Yzc0N2Y4YmI4NThiNDE4MDQxOWE0YjZjNTlkOWM3Njk4MTVjMzM5YTIzMGMyMDM4Zjc5MGU","altText":"120_020000100003dfa3000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"120_020000100003dfa3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMjAwMjB8aW1hZ2UvanBlZ3xhR0ZrTDJoalpDOHhOVEEyTnpnNE5qRXlOVEE0Tmd8ZGFiODdhZmNkYTE5MjliZWU5MWE4YmI4MTYzMGQ0MjAxYzIwNzJhOTM0YmY1ZDJiMDJmNTNiNzAxZmQ0ZjY2Zg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"020000100003dfa3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000110000e376000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w3MjgxNXxpbWFnZS9qcGVnfGFHSTJMMmhoWkM4eE5UQTNPRE0yTnpVMU9UY3hNQzh5TURBd1h6QXlNREF3TURFeE1EQXdNR1V6TnpZd01EQXhNREJpTmw5RlRpNXFjR2N8NTY0ODY4Njg4ZWMxZDc2ZDEzMTk5NDQ2Y2M5NzM4YzcwOTRkNTI4N2VlM2VkYjEzZGQ1MjY1NDQwNTg0MTYzMg","altText":"2000_020000110000e376000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000110000e376000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000110000e376000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w3MjgxNXxpbWFnZS9qcGVnfGFHSTJMMmhoWkM4eE5UQTNPRE0yTnpVMU9UY3hNQzh5TURBd1h6QXlNREF3TURFeE1EQXdNR1V6TnpZd01EQXhNREJpTmw5RlRpNXFjR2N8NTY0ODY4Njg4ZWMxZDc2ZDEzMTk5NDQ2Y2M5NzM4YzcwOTRkNTI4N2VlM2VkYjEzZGQ1MjY1NDQwNTg0MTYzMg","altText":"2000_020000110000e376000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000110000e376000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000110000e376000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w3MjgxNXxpbWFnZS9qcGVnfGFHSTJMMmhoWkM4eE5UQTNPRE0yTnpVMU9UY3hNQzh5TURBd1h6QXlNREF3TURFeE1EQXdNR1V6TnpZd01EQXhNREJpTmw5RlRpNXFjR2N8NTY0ODY4Njg4ZWMxZDc2ZDEzMTk5NDQ2Y2M5NzM4YzcwOTRkNTI4N2VlM2VkYjEzZGQ1MjY1NDQwNTg0MTYzMg","altText":"2000_020000110000e376000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000110000e376000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000110000e376000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNTUzfGltYWdlL2pwZWd8YURReUwyZ3hOUzh4TlRBM09ETTJPVEE1T1Rnd05pOHlNREJmTURJd01EQXdNVEV3TURBd1pUTTNOakF3TURFd01HSTJYMFZPTG1wd1p3fGM0MzM0ZDg5Y2FkZTkzNGZjY2FiN2FjM2Y1ZWE1NTMxNDk2YmVkM2RjOGFiMWVkMDdmYTJlODA3YWU0MDIwMjY","altText":"200_020000110000e376000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000110000e376000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000110000e376000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNTUzfGltYWdlL2pwZWd8YURReUwyZ3hOUzh4TlRBM09ETTJPVEE1T1Rnd05pOHlNREJmTURJd01EQXdNVEV3TURBd1pUTTNOakF3TURFd01HSTJYMFZPTG1wd1p3fGM0MzM0ZDg5Y2FkZTkzNGZjY2FiN2FjM2Y1ZWE1NTMxNDk2YmVkM2RjOGFiMWVkMDdmYTJlODA3YWU0MDIwMjY","altText":"200_020000110000e376000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000110000e376000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000110000e376000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w3MjgxNXxpbWFnZS9qcGVnfGFHSTJMMmhoWkM4eE5UQTNPRE0yTnpVMU9UY3hNQzh5TURBd1h6QXlNREF3TURFeE1EQXdNR1V6TnpZd01EQXhNREJpTmw5RlRpNXFjR2N8NTY0ODY4Njg4ZWMxZDc2ZDEzMTk5NDQ2Y2M5NzM4YzcwOTRkNTI4N2VlM2VkYjEzZGQ1MjY1NDQwNTg0MTYzMg","altText":"2000_020000110000e376000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000110000e376000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000110000e376000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w3MjgxNXxpbWFnZS9qcGVnfGFHVTBMMmhoT1M4eE5UQTNPRE0yTnpZNU1EYzRNaTh4TkRRd1h6QXlNREF3TURFeE1EQXdNR1V6TnpZd01EQXhNREJpTmw5RlRpNXFjR2N8YTRkMTQ0ZjA2ZGYwY2I1OGVhYmMzNzQxOGE5NjJkYmM3ZTNkZTM0ZDllMWJlNWMxODM4NGJhOTEzY2RhMzA1OA","altText":"1440_020000110000e376000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_020000110000e376000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000110000e376000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w3MjgxNXxpbWFnZS9qcGVnfGFERTFMMmhoTUM4eE5UQTNPRE0yTnprMU1qa3lOaTh4TWpnd1h6QXlNREF3TURFeE1EQXdNR1V6TnpZd01EQXhNREJpTmw5RlRpNXFjR2N8MDI4Y2VkYzY4NmMxZmU4NDZiYTZkNDU0NTE2NzM3NTAyMzk4MzIwMGJlYzcwMmNiYjIyMzljNTNmZmE4OTYxYQ","altText":"1280_020000110000e376000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_020000110000e376000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000110000e376000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTQxMXxpbWFnZS9qcGVnfGFHUmhMMmcwWkM4eE5UQTNPRE0yT0RJNE1EWXdOaTh4TURJMFh6QXlNREF3TURFeE1EQXdNR1V6TnpZd01EQXhNREJpTmw5RlRpNXFjR2N8MzgyZDMyNmE4ZmM5MzYwMDczZThjODA1Njg5ZjJmZjc0NTk5YmRiYzY5OTM2MjViYzU4NTYwODlmNDc2NDU5Mw","altText":"1024_020000110000e376000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_020000110000e376000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000110000e376000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzOTAyOHxpbWFnZS9qcGVnfGFEQmxMMmcwTVM4eE5UQTNPRE0yT0RZd09ESTROaTgzTmpoZk1ESXdNREF3TVRFd01EQXdaVE0zTmpBd01ERXdNR0kyWDBWT0xtcHdad3w3NTA3OTIxMDgwYjM3Y2E4NWI4MGU0MzlhMWJmNmUxMzc5NDVkNjc4NTY2NGNjOTM4YzhhYzg0YzAxMjYzZjVl","altText":"768_020000110000e376000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_020000110000e376000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000110000e376000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMTE3NHxpbWFnZS9qcGVnfGFHUTFMMmd6Tmk4eE5UQTNPRE0yT0Rrd016RTVPQzgwT0RCZk1ESXdNREF3TVRFd01EQXdaVE0zTmpBd01ERXdNR0kyWDBWT0xtcHdad3wyZmJlN2M5NmI3MjA0MzVkMzNkYWFiMzBiMzU1MTJjOTVhYjZiY2U0MGY5OTQ1OGY4ZGYwNjBkYjAyNzg4ZDAz","altText":"480_020000110000e376000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_020000110000e376000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000110000e376000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNTUzfGltYWdlL2pwZWd8YURReUwyZ3hOUzh4TlRBM09ETTJPVEE1T1Rnd05pOHlNREJmTURJd01EQXdNVEV3TURBd1pUTTNOakF3TURFd01HSTJYMFZPTG1wd1p3fGM0MzM0ZDg5Y2FkZTkzNGZjY2FiN2FjM2Y1ZWE1NTMxNDk2YmVkM2RjOGFiMWVkMDdmYTJlODA3YWU0MDIwMjY","altText":"200_020000110000e376000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000110000e376000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000110000e376000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTEyfGltYWdlL2pwZWd8YURWaUwyZ3lZeTh4TlRBM09ETTJPVGN5TWpNNU9DOHhNakJmTURJd01EQXdNVEV3TURBd1pUTTNOakF3TURFd01HSTJYMFZPTG1wd1p3fGMyMDE4OTkwMmFkNTc5ZGE5YTY2MmVkZDQyNzkyMDkyZjcwNTE1Y2IzZTQ0ZDU0MGUzODkwMGFhZTAzMWFlMzI","altText":"120_020000110000e376000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_020000110000e376000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMTQ4NDN8aW1hZ2UvanBlZ3xhR1ZpTDJobU1pOHhOVEEzT0RNMk5qZzNNVFU0TWd8ZjNjNTBlZWUyZTNlZjNkZWE4N2RkOTFiODk1ZTYwMTMyN2RkZjRmZTQ3N2MzMzJmOWYxYzIyMTU1ODYxNmFkNg","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"020000110000e376000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1MDU5MHxpbWFnZS9qcGVnfGFHTXpMMmc0TUM4eE5EazNOalExTnpNM05UYzNOQXwwMDgyOTgwZTYwNTI2MTE4NzEyM2JlNWFlMGVkZGQyNmU4YTg2ZWFlM2YwYTIxYTE4OTU0Yjk5Y2Q5ZjgxOTA1","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"020000260002a3dc000300b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001100027207000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTExMzF8aW1hZ2UvanBlZ3xhRGd4TDJnNVpTOHhOVEEyTWpNeU1qUTBOak0yTmk4eU1EQXdYekF5TURBd01ERXhNREF3TWpjeU1EY3dNREF4TURCaU5sOUVSUzVxY0djfDhhZWQ5OTRjNTJhNWRjMDU2MmViZGI5ZDU2NzZmMGQ1ZmJjMGI0YzI4YzJjNTNhNzIwMmQ0ZDM1YThlN2E3NDY","altText":"2000_0200001100027207000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001100027207000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001100027207000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTExMzF8aW1hZ2UvanBlZ3xhRGd4TDJnNVpTOHhOVEEyTWpNeU1qUTBOak0yTmk4eU1EQXdYekF5TURBd01ERXhNREF3TWpjeU1EY3dNREF4TURCaU5sOUVSUzVxY0djfDhhZWQ5OTRjNTJhNWRjMDU2MmViZGI5ZDU2NzZmMGQ1ZmJjMGI0YzI4YzJjNTNhNzIwMmQ0ZDM1YThlN2E3NDY","altText":"2000_0200001100027207000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001100027207000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001100027207000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTExMzF8aW1hZ2UvanBlZ3xhRGd4TDJnNVpTOHhOVEEyTWpNeU1qUTBOak0yTmk4eU1EQXdYekF5TURBd01ERXhNREF3TWpjeU1EY3dNREF4TURCaU5sOUVSUzVxY0djfDhhZWQ5OTRjNTJhNWRjMDU2MmViZGI5ZDU2NzZmMGQ1ZmJjMGI0YzI4YzJjNTNhNzIwMmQ0ZDM1YThlN2E3NDY","altText":"2000_0200001100027207000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001100027207000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001100027207000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTk3fGltYWdlL2pwZWd8YUdJd0wyZ3laUzh4TlRBMk1qTXlOREk0TVRNM05DOHlNREJmTURJd01EQXdNVEV3TURBeU56SXdOekF3TURFd01HSTJYMFJGTG1wd1p3fGFlMGZhNDMxYTU1NTM3NzZjZWMxZGQxOTliZGQxYzIxZTMxODUwODNmODM5ZmY5NWQxNDk3NTViZWZmOTNmYTk","altText":"200_0200001100027207000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200001100027207000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001100027207000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTk3fGltYWdlL2pwZWd8YUdJd0wyZ3laUzh4TlRBMk1qTXlOREk0TVRNM05DOHlNREJmTURJd01EQXdNVEV3TURBeU56SXdOekF3TURFd01HSTJYMFJGTG1wd1p3fGFlMGZhNDMxYTU1NTM3NzZjZWMxZGQxOTliZGQxYzIxZTMxODUwODNmODM5ZmY5NWQxNDk3NTViZWZmOTNmYTk","altText":"200_0200001100027207000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200001100027207000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001100027207000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTExMzF8aW1hZ2UvanBlZ3xhRGd4TDJnNVpTOHhOVEEyTWpNeU1qUTBOak0yTmk4eU1EQXdYekF5TURBd01ERXhNREF3TWpjeU1EY3dNREF4TURCaU5sOUVSUzVxY0djfDhhZWQ5OTRjNTJhNWRjMDU2MmViZGI5ZDU2NzZmMGQ1ZmJjMGI0YzI4YzJjNTNhNzIwMmQ0ZDM1YThlN2E3NDY","altText":"2000_0200001100027207000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001100027207000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001100027207000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTExMzF8aW1hZ2UvanBlZ3xhR0l4TDJnNU55OHhOVEEyTWpNeU1qWTBNamszTkM4eE5EUXdYekF5TURBd01ERXhNREF3TWpjeU1EY3dNREF4TURCaU5sOUVSUzVxY0djfDAyY2Y4Y2JiMGM4ODk4OWM2NWM3ODE4Njg5NzgxOTY0MmE5ZjE2YjBiNTI5ZDQzYThiYWIzZjI0YzVmMWNkY2U","altText":"1440_0200001100027207000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200001100027207000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001100027207000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTExMzF8aW1hZ2UvanBlZ3xhR1kwTDJnNU1DOHhOVEEyTWpNeU1qZ3pPVFU0TWk4eE1qZ3dYekF5TURBd01ERXhNREF3TWpjeU1EY3dNREF4TURCaU5sOUVSUzVxY0djfDM3NzExMDVlMzA3ZjQ0MmNjNTZhMGMzM2Q4OTZjYzkxMjA4Zjk0Nzg1NjgyZjg2MjFiOTFkYmE4MjQ4OTBhYzQ","altText":"1280_0200001100027207000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200001100027207000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001100027207000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3OTg4MHxpbWFnZS9qcGVnfGFHVTRMMmd6Tnk4eE5UQTJNak15TXpNMk16ZzNNQzh4TURJMFh6QXlNREF3TURFeE1EQXdNamN5TURjd01EQXhNREJpTmw5RVJTNXFjR2N8OTBiYmNhZTliODdjMGZkYjQ4MjA1ZmVhOGM4MzdjMDk3NDM2Yzc5MzYzZTVmYjY3MjBiN2RkMzdkNGM1ZjU2YQ","altText":"1024_0200001100027207000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200001100027207000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001100027207000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTg4N3xpbWFnZS9qcGVnfGFEVTVMMmd5WkM4eE5UQTJNak15TXpZNU1UVTFNQzgzTmpoZk1ESXdNREF3TVRFd01EQXlOekl3TnpBd01ERXdNR0kyWDBSRkxtcHdad3xmZWUyYjM2ZWUxNjhlZDc5YmRiY2M5ZTI2N2Y0OWVlM2Y1NGU4MWU3OTlmNjA2ZjExOWRlNjIxZWM1MzY4NTQ3","altText":"768_0200001100027207000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200001100027207000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001100027207000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjMwNnxpbWFnZS9qcGVnfGFETXpMMmd5TXk4eE5UQTJNak15TXprNE5qUTJNaTgwT0RCZk1ESXdNREF3TVRFd01EQXlOekl3TnpBd01ERXdNR0kyWDBSRkxtcHdad3wyZjViY2U0YjZhNGMwYzI0NDk5MjYxOTNhMDM5MjdmMzdkN2RhNjI4NmNiMTdkY2MzNzdmZGNkNTVhMGI3OTg3","altText":"480_0200001100027207000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200001100027207000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001100027207000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTk3fGltYWdlL2pwZWd8YUdJd0wyZ3laUzh4TlRBMk1qTXlOREk0TVRNM05DOHlNREJmTURJd01EQXdNVEV3TURBeU56SXdOekF3TURFd01HSTJYMFJGTG1wd1p3fGFlMGZhNDMxYTU1NTM3NzZjZWMxZGQxOTliZGQxYzIxZTMxODUwODNmODM5ZmY5NWQxNDk3NTViZWZmOTNmYTk","altText":"200_0200001100027207000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200001100027207000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001100027207000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjQ1fGltYWdlL2pwZWd8YURnM0wyZzVOQzh4TlRBMk1qTXlOVEV6TXpNME1pOHhNakJmTURJd01EQXdNVEV3TURBeU56SXdOekF3TURFd01HSTJYMFJGTG1wd1p3fDIzZDYwNjJjYjRjNDAxNTU0NjljOWVhNjlmNmNlZGY2M2YwNDFhNzkxMTEzMTU5MGY0MzFhNzVjNWU5Y2Q2MmI","altText":"120_0200001100027207000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200001100027207000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3Mzg3NTh8aW1hZ2UvanBlZ3xhR1l5TDJobVpDOHhOVEEyTWpNeU1UYzFPREl6T0F8NTM1ZWEwMjE1NWNlOGQ2OGQ2N2M2OGE4ZTdlNDg1NTcyZTRhYjdmNWY0NzBhZjY5ODk0NWFhYWU1NWVmZWE3ZA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200001100027207000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000100003dfa3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTQ3MnxpbWFnZS9qcGVnfGFHSTNMMmhpWXk4eE5UQTJOemc0TmpZeE5qWXdOaTh5TURBd1h6QXlNREF3TURFd01EQXdNMlJtWVRNd01EQXhNREJpTmw5RVJTNXFjR2N8NDU0YjZmZmFkZWE2N2UxMjQyYmY2Mjg5ZjdlOTg0NWNmNjFiM2ExMTVkM2Q5MDJlZGMxNjAxMmNlNjY1ZmZlOQ","altText":"2000_020000100003dfa3000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"2000_020000100003dfa3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000100003dfa3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTQ3MnxpbWFnZS9qcGVnfGFHSTNMMmhpWXk4eE5UQTJOemc0TmpZeE5qWXdOaTh5TURBd1h6QXlNREF3TURFd01EQXdNMlJtWVRNd01EQXhNREJpTmw5RVJTNXFjR2N8NDU0YjZmZmFkZWE2N2UxMjQyYmY2Mjg5ZjdlOTg0NWNmNjFiM2ExMTVkM2Q5MDJlZGMxNjAxMmNlNjY1ZmZlOQ","altText":"2000_020000100003dfa3000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"2000_020000100003dfa3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000100003dfa3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTQ3MnxpbWFnZS9qcGVnfGFHSTNMMmhpWXk4eE5UQTJOemc0TmpZeE5qWXdOaTh5TURBd1h6QXlNREF3TURFd01EQXdNMlJtWVRNd01EQXhNREJpTmw5RVJTNXFjR2N8NDU0YjZmZmFkZWE2N2UxMjQyYmY2Mjg5ZjdlOTg0NWNmNjFiM2ExMTVkM2Q5MDJlZGMxNjAxMmNlNjY1ZmZlOQ","altText":"2000_020000100003dfa3000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"2000_020000100003dfa3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000100003dfa3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTYyfGltYWdlL2pwZWd8YURreEwyZzBPQzh4TlRBMk56ZzROemt5TnpNeU5pOHlNREJmTURJd01EQXdNVEF3TURBelpHWmhNekF3TURFd01HSTJYMFJGTG1wd1p3fGQ5ZmVjNzU2YWEyYWQyNDRiNTdkMWZiMTMwNTdmNDhkMzJiN2I3YmRjNGNkYTAwZTZkNTUwMTA4ZjQxNThkMDE","altText":"200_020000100003dfa3000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"200_020000100003dfa3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000100003dfa3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTYyfGltYWdlL2pwZWd8YURreEwyZzBPQzh4TlRBMk56ZzROemt5TnpNeU5pOHlNREJmTURJd01EQXdNVEF3TURBelpHWmhNekF3TURFd01HSTJYMFJGTG1wd1p3fGQ5ZmVjNzU2YWEyYWQyNDRiNTdkMWZiMTMwNTdmNDhkMzJiN2I3YmRjNGNkYTAwZTZkNTUwMTA4ZjQxNThkMDE","altText":"200_020000100003dfa3000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"200_020000100003dfa3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000100003dfa3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTQ3MnxpbWFnZS9qcGVnfGFHSTNMMmhpWXk4eE5UQTJOemc0TmpZeE5qWXdOaTh5TURBd1h6QXlNREF3TURFd01EQXdNMlJtWVRNd01EQXhNREJpTmw5RVJTNXFjR2N8NDU0YjZmZmFkZWE2N2UxMjQyYmY2Mjg5ZjdlOTg0NWNmNjFiM2ExMTVkM2Q5MDJlZGMxNjAxMmNlNjY1ZmZlOQ","altText":"2000_020000100003dfa3000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"2000_020000100003dfa3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000100003dfa3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTQ3MnxpbWFnZS9qcGVnfGFHVTNMMmhpTlM4eE5UQTJOemc0TmpneE16SXhOQzh4TkRRd1h6QXlNREF3TURFd01EQXdNMlJtWVRNd01EQXhNREJpTmw5RVJTNXFjR2N8YTg2OGRkMzliYWE0MGY2MzYwMTI1ZjU2ZTQxZDVmNGQ4NWRmNjQ4Y2E2MWQ3MDlhZGQyYWQ1MjI3OWYxMGQ1Nw","altText":"1440_020000100003dfa3000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"1440_020000100003dfa3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000100003dfa3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTQ3MnxpbWFnZS9qcGVnfGFEZGxMMmcyTnk4eE5UQTJOemc0TnpBd09UZ3lNaTh4TWpnd1h6QXlNREF3TURFd01EQXdNMlJtWVRNd01EQXhNREJpTmw5RVJTNXFjR2N8NTUxMGIyZGRlOWE0NmQxNWMyZWI5ZTNlZmJhNjQ1NjUwMGUyMTAyYmZjNjA4MGFiYTQ3NzZmMTVhZGI2NzExYQ","altText":"1280_020000100003dfa3000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"1280_020000100003dfa3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000100003dfa3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTQ3MnxpbWFnZS9qcGVnfGFHRmpMMmcyTXk4eE5UQTJOemc0TnpFME1EZzVOQzh4TURJMFh6QXlNREF3TURFd01EQXdNMlJtWVRNd01EQXhNREJpTmw5RVJTNXFjR2N8MzBkZjFjNGFmMGY4OWE0OGZhMDJjYTk3ODFmNzUwNmYzMDkxNjcxZjgyNjZjNTNhOGQyM2FjOGQxZjEzNjVhMQ","altText":"1024_020000100003dfa3000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"1024_020000100003dfa3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000100003dfa3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTgxMXxpbWFnZS9qcGVnfGFESm1MMmcxT1M4eE5UQTJOemc0TnpRMk9EVTNOQzgzTmpoZk1ESXdNREF3TVRBd01EQXpaR1poTXpBd01ERXdNR0kyWDBSRkxtcHdad3wyNjcwMzEwN2MxZTE0YTY2Y2NlMmY1NjlkYjE1NGQ5NDdiMTBkNWY4ZWYwYTFjMjZiZWRkOWE2MGY3N2EwMWUz","altText":"768_020000100003dfa3000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"768_020000100003dfa3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000100003dfa3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjg5MXxpbWFnZS9qcGVnfGFEVm1MMmcxTWk4eE5UQTJOemc0TnpZMk5URTRNaTgwT0RCZk1ESXdNREF3TVRBd01EQXpaR1poTXpBd01ERXdNR0kyWDBSRkxtcHdad3xhOTY3OTViYWEyZWNjODM4ZmFjZjUxN2I5NDI5OWM5ODY1YzZmZWMyNGFkMzA2YTRiNTdiYmQ0ZWRhOTYxMmVh","altText":"480_020000100003dfa3000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"480_020000100003dfa3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000100003dfa3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTYyfGltYWdlL2pwZWd8YURreEwyZzBPQzh4TlRBMk56ZzROemt5TnpNeU5pOHlNREJmTURJd01EQXdNVEF3TURBelpHWmhNekF3TURFd01HSTJYMFJGTG1wd1p3fGQ5ZmVjNzU2YWEyYWQyNDRiNTdkMWZiMTMwNTdmNDhkMzJiN2I3YmRjNGNkYTAwZTZkNTUwMTA4ZjQxNThkMDE","altText":"200_020000100003dfa3000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"200_020000100003dfa3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000100003dfa3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzIzfGltYWdlL2pwZWd8YURFeEwyZ3daQzh4TlRBMk56ZzRPRE0xTXpNeE1DOHhNakJmTURJd01EQXdNVEF3TURBelpHWmhNekF3TURFd01HSTJYMFJGTG1wd1p3fDhiNWVmMjkwN2U3Yzc0N2Y4YmI4NThiNDE4MDQxOWE0YjZjNTlkOWM3Njk4MTVjMzM5YTIzMGMyMDM4Zjc5MGU","altText":"120_020000100003dfa3000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"120_020000100003dfa3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMjAwMjB8aW1hZ2UvanBlZ3xhR0ZrTDJoalpDOHhOVEEyTnpnNE5qRXlOVEE0Tmd8ZGFiODdhZmNkYTE5MjliZWU5MWE4YmI4MTYzMGQ0MjAxYzIwNzJhOTM0YmY1ZDJiMDJmNTNiNzAxZmQ0ZjY2Zg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"020000100003dfa3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000110000e376000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w3MjgxNXxpbWFnZS9qcGVnfGFHSTJMMmhoWkM4eE5UQTNPRE0yTnpVMU9UY3hNQzh5TURBd1h6QXlNREF3TURFeE1EQXdNR1V6TnpZd01EQXhNREJpTmw5RlRpNXFjR2N8NTY0ODY4Njg4ZWMxZDc2ZDEzMTk5NDQ2Y2M5NzM4YzcwOTRkNTI4N2VlM2VkYjEzZGQ1MjY1NDQwNTg0MTYzMg","altText":"2000_020000110000e376000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000110000e376000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000110000e376000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w3MjgxNXxpbWFnZS9qcGVnfGFHSTJMMmhoWkM4eE5UQTNPRE0yTnpVMU9UY3hNQzh5TURBd1h6QXlNREF3TURFeE1EQXdNR1V6TnpZd01EQXhNREJpTmw5RlRpNXFjR2N8NTY0ODY4Njg4ZWMxZDc2ZDEzMTk5NDQ2Y2M5NzM4YzcwOTRkNTI4N2VlM2VkYjEzZGQ1MjY1NDQwNTg0MTYzMg","altText":"2000_020000110000e376000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000110000e376000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000110000e376000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w3MjgxNXxpbWFnZS9qcGVnfGFHSTJMMmhoWkM4eE5UQTNPRE0yTnpVMU9UY3hNQzh5TURBd1h6QXlNREF3TURFeE1EQXdNR1V6TnpZd01EQXhNREJpTmw5RlRpNXFjR2N8NTY0ODY4Njg4ZWMxZDc2ZDEzMTk5NDQ2Y2M5NzM4YzcwOTRkNTI4N2VlM2VkYjEzZGQ1MjY1NDQwNTg0MTYzMg","altText":"2000_020000110000e376000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000110000e376000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000110000e376000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNTUzfGltYWdlL2pwZWd8YURReUwyZ3hOUzh4TlRBM09ETTJPVEE1T1Rnd05pOHlNREJmTURJd01EQXdNVEV3TURBd1pUTTNOakF3TURFd01HSTJYMFZPTG1wd1p3fGM0MzM0ZDg5Y2FkZTkzNGZjY2FiN2FjM2Y1ZWE1NTMxNDk2YmVkM2RjOGFiMWVkMDdmYTJlODA3YWU0MDIwMjY","altText":"200_020000110000e376000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000110000e376000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000110000e376000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNTUzfGltYWdlL2pwZWd8YURReUwyZ3hOUzh4TlRBM09ETTJPVEE1T1Rnd05pOHlNREJmTURJd01EQXdNVEV3TURBd1pUTTNOakF3TURFd01HSTJYMFZPTG1wd1p3fGM0MzM0ZDg5Y2FkZTkzNGZjY2FiN2FjM2Y1ZWE1NTMxNDk2YmVkM2RjOGFiMWVkMDdmYTJlODA3YWU0MDIwMjY","altText":"200_020000110000e376000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000110000e376000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000110000e376000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w3MjgxNXxpbWFnZS9qcGVnfGFHSTJMMmhoWkM4eE5UQTNPRE0yTnpVMU9UY3hNQzh5TURBd1h6QXlNREF3TURFeE1EQXdNR1V6TnpZd01EQXhNREJpTmw5RlRpNXFjR2N8NTY0ODY4Njg4ZWMxZDc2ZDEzMTk5NDQ2Y2M5NzM4YzcwOTRkNTI4N2VlM2VkYjEzZGQ1MjY1NDQwNTg0MTYzMg","altText":"2000_020000110000e376000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000110000e376000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000110000e376000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w3MjgxNXxpbWFnZS9qcGVnfGFHVTBMMmhoT1M4eE5UQTNPRE0yTnpZNU1EYzRNaTh4TkRRd1h6QXlNREF3TURFeE1EQXdNR1V6TnpZd01EQXhNREJpTmw5RlRpNXFjR2N8YTRkMTQ0ZjA2ZGYwY2I1OGVhYmMzNzQxOGE5NjJkYmM3ZTNkZTM0ZDllMWJlNWMxODM4NGJhOTEzY2RhMzA1OA","altText":"1440_020000110000e376000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_020000110000e376000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000110000e376000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w3MjgxNXxpbWFnZS9qcGVnfGFERTFMMmhoTUM4eE5UQTNPRE0yTnprMU1qa3lOaTh4TWpnd1h6QXlNREF3TURFeE1EQXdNR1V6TnpZd01EQXhNREJpTmw5RlRpNXFjR2N8MDI4Y2VkYzY4NmMxZmU4NDZiYTZkNDU0NTE2NzM3NTAyMzk4MzIwMGJlYzcwMmNiYjIyMzljNTNmZmE4OTYxYQ","altText":"1280_020000110000e376000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_020000110000e376000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000110000e376000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTQxMXxpbWFnZS9qcGVnfGFHUmhMMmcwWkM4eE5UQTNPRE0yT0RJNE1EWXdOaTh4TURJMFh6QXlNREF3TURFeE1EQXdNR1V6TnpZd01EQXhNREJpTmw5RlRpNXFjR2N8MzgyZDMyNmE4ZmM5MzYwMDczZThjODA1Njg5ZjJmZjc0NTk5YmRiYzY5OTM2MjViYzU4NTYwODlmNDc2NDU5Mw","altText":"1024_020000110000e376000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_020000110000e376000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000110000e376000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzOTAyOHxpbWFnZS9qcGVnfGFEQmxMMmcwTVM4eE5UQTNPRE0yT0RZd09ESTROaTgzTmpoZk1ESXdNREF3TVRFd01EQXdaVE0zTmpBd01ERXdNR0kyWDBWT0xtcHdad3w3NTA3OTIxMDgwYjM3Y2E4NWI4MGU0MzlhMWJmNmUxMzc5NDVkNjc4NTY2NGNjOTM4YzhhYzg0YzAxMjYzZjVl","altText":"768_020000110000e376000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_020000110000e376000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000110000e376000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMTE3NHxpbWFnZS9qcGVnfGFHUTFMMmd6Tmk4eE5UQTNPRE0yT0Rrd016RTVPQzgwT0RCZk1ESXdNREF3TVRFd01EQXdaVE0zTmpBd01ERXdNR0kyWDBWT0xtcHdad3wyZmJlN2M5NmI3MjA0MzVkMzNkYWFiMzBiMzU1MTJjOTVhYjZiY2U0MGY5OTQ1OGY4ZGYwNjBkYjAyNzg4ZDAz","altText":"480_020000110000e376000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_020000110000e376000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000110000e376000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNTUzfGltYWdlL2pwZWd8YURReUwyZ3hOUzh4TlRBM09ETTJPVEE1T1Rnd05pOHlNREJmTURJd01EQXdNVEV3TURBd1pUTTNOakF3TURFd01HSTJYMFZPTG1wd1p3fGM0MzM0ZDg5Y2FkZTkzNGZjY2FiN2FjM2Y1ZWE1NTMxNDk2YmVkM2RjOGFiMWVkMDdmYTJlODA3YWU0MDIwMjY","altText":"200_020000110000e376000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000110000e376000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000110000e376000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTEyfGltYWdlL2pwZWd8YURWaUwyZ3lZeTh4TlRBM09ETTJPVGN5TWpNNU9DOHhNakJmTURJd01EQXdNVEV3TURBd1pUTTNOakF3TURFd01HSTJYMFZPTG1wd1p3fGMyMDE4OTkwMmFkNTc5ZGE5YTY2MmVkZDQyNzkyMDkyZjcwNTE1Y2IzZTQ0ZDU0MGUzODkwMGFhZTAzMWFlMzI","altText":"120_020000110000e376000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_020000110000e376000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMTQ4NDN8aW1hZ2UvanBlZ3xhR1ZpTDJobU1pOHhOVEEzT0RNMk5qZzNNVFU0TWd8ZjNjNTBlZWUyZTNlZjNkZWE4N2RkOTFiODk1ZTYwMTMyN2RkZjRmZTQ3N2MzMzJmOWYxYzIyMTU1ODYxNmFkNg","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"020000110000e376000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1MDU5MHxpbWFnZS9qcGVnfGFHTXpMMmc0TUM4eE5EazNOalExTnpNM05UYzNOQXwwMDgyOTgwZTYwNTI2MTE4NzEyM2JlNWFlMGVkZGQyNmU4YTg2ZWFlM2YwYTIxYTE4OTU0Yjk5Y2Q5ZjgxOTA1","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"020000260002a3dc000300b6_EN.jpg"}],"categories":[{"code":"50008","name":"Controllers, Bus couplers and I/O","url":"/c/controllers-bus-couplers-i-o","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"controllers-bus-couplers-i-o","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"20027","name":"WAGO I/O System 750/753","url":"/c/wago-i-o-system-750-753","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"wago-i-o-system-750-753","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10016","name":"I/O Systems","url":"/c/i-o-systems","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"i-o-systems","superCategories":[{"code":"10200","name":"Automation Technology","url":"/c/automation-technology","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"For optimal automation both inside and outside the control cabinet: the flexible IP20 and IP67 remote I/O systems for all applications and environments.","categoryReferenceUrl":null,"contentPageLink":"/automation-technology/discover-io-systems"}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"750-636/025-000","stock":null,"url":"/i-o-systems/dc-drive-controller/p/750-636_025-000","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["750-636/025-000"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4045454921644","primaryCategoryName":"I/O Systems","numberContentUnits":1.0,"numberPackageUnits":1.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["I/O Systems"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20027","name":"WAGO I/O System 750/753","url":"/c/wago-i-o-system-750-753","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"wago-i-o-system-750-753","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"WAGO I/O System 750/753","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"DC Drive Controller","primaryImageUrl":null,"productGroup":null,"nameEn":"DC Drive Controller; 24 VDC; 5 A; Ext. Temperature","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51218136","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"DC drive controller","productColor":null,"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
WAGO I/O System 750/753
Item no. 750-636/025-000
DC Drive Controller; 24 VDC; 5 A; Ext. Temperature