[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"759-302","name":"WAGO-I/O-CHECK; RS-232-Set","url":"/software/wago-i-o-check/p/759-302","description":"<p>WAGO-I/O-CHECK is an easy-to-use Windows application for operating and displaying a WAGO I/O System 750's node without connecting to a fieldbus system.</p><p>The software reads the configuration from the node and displays it graphically on the screen. This graphic can be printed together with a configuration list as documentation.</p><p>With WAGO-I/O-CHECK, it is possible to display and specify the process data of the I/O modules. The field wiring, including all sensors and actuators, can thus be checked before startup.</p><p>For some types of interface, Pt100 and thermocouple modules, application-specific settings can be made, such as the baud rate or sensor types.</p><p>The coupler must be connected to a free serial or USB port of the PC using the communication cable supplied in the set with the system to enable communication between WAGO‐I/O‐CHECK and the node.</p>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w5OTAxNzV8aW1hZ2UvanBlZ3xhRGs1TDJoallpOHhOVEEyTXpZek1UYzVNREV4TUF8OTUyMzM0MjZlMjBhMWQ1OTU1ODcyMzQ2ZWE5ZmUzYmJkYWQ0MjZmY2RiYzUwZTU3M2I5Y2Q1MzA1Y2RlNjU5MQ","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"02000003000021aa000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-02000003000021aa000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzIwNjZ8aW1hZ2UvanBlZ3xhR00wTDJnMk1pOHhOVEEyTXpZek1qY3dOell4TkM4eU1EQXdYekF5TURBd01EQXpNREF3TURJeFlXRXdNREF6TURCaU5sOUVSUzVxY0djfDhjYzM2YTgzNDQxNzIwY2Y5ZGJkZTAxNDg2Mjc4YzI3N2Y1ZDVlMGY0OTE1ZWJkM2YzNWQ3ZmMwYzM3ZDg2ZTM","altText":"2000_02000003000021aa000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_02000003000021aa000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-02000003000021aa000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzIwNjZ8aW1hZ2UvanBlZ3xhR00wTDJnMk1pOHhOVEEyTXpZek1qY3dOell4TkM4eU1EQXdYekF5TURBd01EQXpNREF3TURJeFlXRXdNREF6TURCaU5sOUVSUzVxY0djfDhjYzM2YTgzNDQxNzIwY2Y5ZGJkZTAxNDg2Mjc4YzI3N2Y1ZDVlMGY0OTE1ZWJkM2YzNWQ3ZmMwYzM3ZDg2ZTM","altText":"2000_02000003000021aa000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_02000003000021aa000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-02000003000021aa000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzIwNjZ8aW1hZ2UvanBlZ3xhR00wTDJnMk1pOHhOVEEyTXpZek1qY3dOell4TkM4eU1EQXdYekF5TURBd01EQXpNREF3TURJeFlXRXdNREF6TURCaU5sOUVSUzVxY0djfDhjYzM2YTgzNDQxNzIwY2Y5ZGJkZTAxNDg2Mjc4YzI3N2Y1ZDVlMGY0OTE1ZWJkM2YzNWQ3ZmMwYzM3ZDg2ZTM","altText":"2000_02000003000021aa000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_02000003000021aa000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-02000003000021aa000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzIwNjZ8aW1hZ2UvanBlZ3xhR00wTDJnMk1pOHhOVEEyTXpZek1qY3dOell4TkM4eU1EQXdYekF5TURBd01EQXpNREF3TURJeFlXRXdNREF6TURCaU5sOUVSUzVxY0djfDhjYzM2YTgzNDQxNzIwY2Y5ZGJkZTAxNDg2Mjc4YzI3N2Y1ZDVlMGY0OTE1ZWJkM2YzNWQ3ZmMwYzM3ZDg2ZTM","altText":"2000_02000003000021aa000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_02000003000021aa000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-02000003000021aa000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzIwNjZ8aW1hZ2UvanBlZ3xhRFExTDJnMVlpOHhOVEEyTXpZek1qazJPVGMxT0M4eE5EUXdYekF5TURBd01EQXpNREF3TURJeFlXRXdNREF6TURCaU5sOUVSUzVxY0djfGRjZGRkNWQxYzllMjE3MTdjYThlY2NiZTBiNDVjN2NjODc0MTE0Zjk3ZjlmN2YyNDcyNzZhZjAxY2Q1ZDAzZDE","altText":"1440_02000003000021aa000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_02000003000021aa000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-02000003000021aa000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzIwNjZ8aW1hZ2UvanBlZ3xhR0k1TDJnd09TOHhOVEEyTXpZek16SXpNVGt3TWk4eE1qZ3dYekF5TURBd01EQXpNREF3TURJeFlXRXdNREF6TURCaU5sOUVSUzVxY0djfDRjOTUwZTU2NzYyYjMwMmQ0NDJmYjc0MzQ0MzJjODg3NGY1MzM4ODNlNzQxMzczZmM1ODU1YmFiNjA0N2U0YTc","altText":"1280_02000003000021aa000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_02000003000021aa000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-02000003000021aa000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjYzODZ8aW1hZ2UvanBlZ3xhR016TDJnd01DOHhOVEEyTXpZek16VTFPVFU0TWk4eE1ESTBYekF5TURBd01EQXpNREF3TURJeFlXRXdNREF6TURCaU5sOUVSUzVxY0djfDkzYTkwNGM2MTUzM2M0ZGNiNmE1MGMyNTBjYWUyZGM5ZmJkZDM3OGYzNDgzMGNhNzQ3ZWQ1MTJkNjFmMDM5ZDM","altText":"1024_02000003000021aa000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_02000003000021aa000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-02000003000021aa000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDI1MzR8aW1hZ2UvanBlZ3xhR1ZoTDJnd055OHhOVEEyTXpZek16YzRPRGsxT0M4M05qaGZNREl3TURBd01ETXdNREF3TWpGaFlUQXdNRE13TUdJMlgwUkZMbXB3Wnd8NWJhYWU0YTUyM2YwZWVkMWNmNTkyZTg5ZjkyMjQwNzc2ZmNmYzgwZWVmMzg0YWVmYjQyYTE2MGNkMjk5MjVjZg","altText":"768_02000003000021aa000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_02000003000021aa000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-02000003000021aa000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Nzc2MXxpbWFnZS9qcGVnfGFHSmlMMmd3WlM4eE5UQTJNell6TXprNE5UVTJOaTgwT0RCZk1ESXdNREF3TURNd01EQXdNakZoWVRBd01ETXdNR0kyWDBSRkxtcHdad3wyYTkwMGY1YjhiMDYxMDJjNTQ0Y2E1ZWVlZDdkYzc3MWM3ZjQzZDdkZDEzYWNlMThlNjFkMTA2YjJjZmU2ZTVm","altText":"480_02000003000021aa000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_02000003000021aa000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-02000003000021aa000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDYzfGltYWdlL2pwZWd8YURNM0wyZzFaQzh4TlRBMk16WXpOREU0TWpFM05DOHlNREJmTURJd01EQXdNRE13TURBd01qRmhZVEF3TURNd01HSTJYMFJGTG1wd1p3fDcxMGRlYTUzY2MxMDc0OGEwMGM2NWNmZDBmODQxOTNmYWJiOGRmYzJkN2U3ZTVkNDA3MzVlZTdkZmVhOTgyYzU","altText":"200_02000003000021aa000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_02000003000021aa000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-02000003000021aa000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDYzfGltYWdlL2pwZWd8YURNM0wyZzFaQzh4TlRBMk16WXpOREU0TWpFM05DOHlNREJmTURJd01EQXdNRE13TURBd01qRmhZVEF3TURNd01HSTJYMFJGTG1wd1p3fDcxMGRlYTUzY2MxMDc0OGEwMGM2NWNmZDBmODQxOTNmYWJiOGRmYzJkN2U3ZTVkNDA3MzVlZTdkZmVhOTgyYzU","altText":"200_02000003000021aa000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_02000003000021aa000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-02000003000021aa000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDYzfGltYWdlL2pwZWd8YURNM0wyZzFaQzh4TlRBMk16WXpOREU0TWpFM05DOHlNREJmTURJd01EQXdNRE13TURBd01qRmhZVEF3TURNd01HSTJYMFJGTG1wd1p3fDcxMGRlYTUzY2MxMDc0OGEwMGM2NWNmZDBmODQxOTNmYWJiOGRmYzJkN2U3ZTVkNDA3MzVlZTdkZmVhOTgyYzU","altText":"200_02000003000021aa000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_02000003000021aa000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-02000003000021aa000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzA2fGltYWdlL2pwZWd8YURreUwyZzNOQzh4TlRBMk16WXpORGd6TnpVek5DOHhNakJmTURJd01EQXdNRE13TURBd01qRmhZVEF3TURNd01HSTJYMFJGTG1wd1p3fGE2MjljOWU2MDdiODA5ZmQ5ZjRkOTBjMmRkMzFjMjRlZGU1MmE3Nzg5M2YzZWEzYzI4ZDg4MTg0NTQ4ZDIyMGE","altText":"120_02000003000021aa000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_02000003000021aa000300b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-02000003000021aa000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzIwNjZ8aW1hZ2UvanBlZ3xhR00wTDJnMk1pOHhOVEEyTXpZek1qY3dOell4TkM4eU1EQXdYekF5TURBd01EQXpNREF3TURJeFlXRXdNREF6TURCaU5sOUVSUzVxY0djfDhjYzM2YTgzNDQxNzIwY2Y5ZGJkZTAxNDg2Mjc4YzI3N2Y1ZDVlMGY0OTE1ZWJkM2YzNWQ3ZmMwYzM3ZDg2ZTM","altText":"2000_02000003000021aa000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000003000021aa000300b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-02000003000021aa000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzIwNjZ8aW1hZ2UvanBlZ3xhR00wTDJnMk1pOHhOVEEyTXpZek1qY3dOell4TkM4eU1EQXdYekF5TURBd01EQXpNREF3TURJeFlXRXdNREF6TURCaU5sOUVSUzVxY0djfDhjYzM2YTgzNDQxNzIwY2Y5ZGJkZTAxNDg2Mjc4YzI3N2Y1ZDVlMGY0OTE1ZWJkM2YzNWQ3ZmMwYzM3ZDg2ZTM","altText":"2000_02000003000021aa000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000003000021aa000300b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-02000003000021aa000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzIwNjZ8aW1hZ2UvanBlZ3xhR00wTDJnMk1pOHhOVEEyTXpZek1qY3dOell4TkM4eU1EQXdYekF5TURBd01EQXpNREF3TURJeFlXRXdNREF6TURCaU5sOUVSUzVxY0djfDhjYzM2YTgzNDQxNzIwY2Y5ZGJkZTAxNDg2Mjc4YzI3N2Y1ZDVlMGY0OTE1ZWJkM2YzNWQ3ZmMwYzM3ZDg2ZTM","altText":"2000_02000003000021aa000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000003000021aa000300b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-02000003000021aa000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDYzfGltYWdlL2pwZWd8YURNM0wyZzFaQzh4TlRBMk16WXpOREU0TWpFM05DOHlNREJmTURJd01EQXdNRE13TURBd01qRmhZVEF3TURNd01HSTJYMFJGTG1wd1p3fDcxMGRlYTUzY2MxMDc0OGEwMGM2NWNmZDBmODQxOTNmYWJiOGRmYzJkN2U3ZTVkNDA3MzVlZTdkZmVhOTgyYzU","altText":"200_02000003000021aa000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000003000021aa000300b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-02000003000021aa000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDYzfGltYWdlL2pwZWd8YURNM0wyZzFaQzh4TlRBMk16WXpOREU0TWpFM05DOHlNREJmTURJd01EQXdNRE13TURBd01qRmhZVEF3TURNd01HSTJYMFJGTG1wd1p3fDcxMGRlYTUzY2MxMDc0OGEwMGM2NWNmZDBmODQxOTNmYWJiOGRmYzJkN2U3ZTVkNDA3MzVlZTdkZmVhOTgyYzU","altText":"200_02000003000021aa000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000003000021aa000300b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-02000003000021aa000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzIwNjZ8aW1hZ2UvanBlZ3xhR00wTDJnMk1pOHhOVEEyTXpZek1qY3dOell4TkM4eU1EQXdYekF5TURBd01EQXpNREF3TURJeFlXRXdNREF6TURCaU5sOUVSUzVxY0djfDhjYzM2YTgzNDQxNzIwY2Y5ZGJkZTAxNDg2Mjc4YzI3N2Y1ZDVlMGY0OTE1ZWJkM2YzNWQ3ZmMwYzM3ZDg2ZTM","altText":"2000_02000003000021aa000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000003000021aa000300b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-02000003000021aa000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzIwNjZ8aW1hZ2UvanBlZ3xhRFExTDJnMVlpOHhOVEEyTXpZek1qazJPVGMxT0M4eE5EUXdYekF5TURBd01EQXpNREF3TURJeFlXRXdNREF6TURCaU5sOUVSUzVxY0djfGRjZGRkNWQxYzllMjE3MTdjYThlY2NiZTBiNDVjN2NjODc0MTE0Zjk3ZjlmN2YyNDcyNzZhZjAxY2Q1ZDAzZDE","altText":"1440_02000003000021aa000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_02000003000021aa000300b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-02000003000021aa000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzIwNjZ8aW1hZ2UvanBlZ3xhR0k1TDJnd09TOHhOVEEyTXpZek16SXpNVGt3TWk4eE1qZ3dYekF5TURBd01EQXpNREF3TURJeFlXRXdNREF6TURCaU5sOUVSUzVxY0djfDRjOTUwZTU2NzYyYjMwMmQ0NDJmYjc0MzQ0MzJjODg3NGY1MzM4ODNlNzQxMzczZmM1ODU1YmFiNjA0N2U0YTc","altText":"1280_02000003000021aa000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_02000003000021aa000300b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-02000003000021aa000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjYzODZ8aW1hZ2UvanBlZ3xhR016TDJnd01DOHhOVEEyTXpZek16VTFPVFU0TWk4eE1ESTBYekF5TURBd01EQXpNREF3TURJeFlXRXdNREF6TURCaU5sOUVSUzVxY0djfDkzYTkwNGM2MTUzM2M0ZGNiNmE1MGMyNTBjYWUyZGM5ZmJkZDM3OGYzNDgzMGNhNzQ3ZWQ1MTJkNjFmMDM5ZDM","altText":"1024_02000003000021aa000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_02000003000021aa000300b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-02000003000021aa000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDI1MzR8aW1hZ2UvanBlZ3xhR1ZoTDJnd055OHhOVEEyTXpZek16YzRPRGsxT0M4M05qaGZNREl3TURBd01ETXdNREF3TWpGaFlUQXdNRE13TUdJMlgwUkZMbXB3Wnd8NWJhYWU0YTUyM2YwZWVkMWNmNTkyZTg5ZjkyMjQwNzc2ZmNmYzgwZWVmMzg0YWVmYjQyYTE2MGNkMjk5MjVjZg","altText":"768_02000003000021aa000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_02000003000021aa000300b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-02000003000021aa000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Nzc2MXxpbWFnZS9qcGVnfGFHSmlMMmd3WlM4eE5UQTJNell6TXprNE5UVTJOaTgwT0RCZk1ESXdNREF3TURNd01EQXdNakZoWVRBd01ETXdNR0kyWDBSRkxtcHdad3wyYTkwMGY1YjhiMDYxMDJjNTQ0Y2E1ZWVlZDdkYzc3MWM3ZjQzZDdkZDEzYWNlMThlNjFkMTA2YjJjZmU2ZTVm","altText":"480_02000003000021aa000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_02000003000021aa000300b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-02000003000021aa000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDYzfGltYWdlL2pwZWd8YURNM0wyZzFaQzh4TlRBMk16WXpOREU0TWpFM05DOHlNREJmTURJd01EQXdNRE13TURBd01qRmhZVEF3TURNd01HSTJYMFJGTG1wd1p3fDcxMGRlYTUzY2MxMDc0OGEwMGM2NWNmZDBmODQxOTNmYWJiOGRmYzJkN2U3ZTVkNDA3MzVlZTdkZmVhOTgyYzU","altText":"200_02000003000021aa000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000003000021aa000300b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-02000003000021aa000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzA2fGltYWdlL2pwZWd8YURreUwyZzNOQzh4TlRBMk16WXpORGd6TnpVek5DOHhNakJmTURJd01EQXdNRE13TURBd01qRmhZVEF3TURNd01HSTJYMFJGTG1wd1p3fGE2MjljOWU2MDdiODA5ZmQ5ZjRkOTBjMmRkMzFjMjRlZGU1MmE3Nzg5M2YzZWEzYzI4ZDg4MTg0NTQ4ZDIyMGE","altText":"120_02000003000021aa000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_02000003000021aa000300b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w5OTAxNzV8aW1hZ2UvanBlZ3xhRGs1TDJoallpOHhOVEEyTXpZek1UYzVNREV4TUF8OTUyMzM0MjZlMjBhMWQ1OTU1ODcyMzQ2ZWE5ZmUzYmJkYWQ0MjZmY2RiYzUwZTU3M2I5Y2Q1MzA1Y2RlNjU5MQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"02000003000021aa000300b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000a0002ce8c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzM4NTB8aW1hZ2UvanBlZ3xhRFJtTDJnMllpOHhOVEEyTXpVeU5ETTBNemd6T0M4eU1EQXdYekF5TURBd01EQmhNREF3TW1ObE9HTXdNREF4TURCaU5sOUVSUzVxY0djfGZjMTBiNzRmYjJiMzRkYWI0YWFiOTFmYTUzNDYwZDc2YWE2ZWQ1YTFjM2FmNjEwZjg0ODk2NzZhY2E5MTYxNzc","altText":"2000_0200000a0002ce8c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_0200000a0002ce8c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000a0002ce8c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzM4NTB8aW1hZ2UvanBlZ3xhRFJtTDJnMllpOHhOVEEyTXpVeU5ETTBNemd6T0M4eU1EQXdYekF5TURBd01EQmhNREF3TW1ObE9HTXdNREF4TURCaU5sOUVSUzVxY0djfGZjMTBiNzRmYjJiMzRkYWI0YWFiOTFmYTUzNDYwZDc2YWE2ZWQ1YTFjM2FmNjEwZjg0ODk2NzZhY2E5MTYxNzc","altText":"2000_0200000a0002ce8c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_0200000a0002ce8c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000a0002ce8c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzM4NTB8aW1hZ2UvanBlZ3xhRFJtTDJnMllpOHhOVEEyTXpVeU5ETTBNemd6T0M4eU1EQXdYekF5TURBd01EQmhNREF3TW1ObE9HTXdNREF4TURCaU5sOUVSUzVxY0djfGZjMTBiNzRmYjJiMzRkYWI0YWFiOTFmYTUzNDYwZDc2YWE2ZWQ1YTFjM2FmNjEwZjg0ODk2NzZhY2E5MTYxNzc","altText":"2000_0200000a0002ce8c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_0200000a0002ce8c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000a0002ce8c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzc4fGltYWdlL2pwZWd8YURGbUwyaGtaaTh4TlRBMk16VXlOVFl5TVRjNU1DOHlNREJmTURJd01EQXdNR0V3TURBeVkyVTRZekF3TURFd01HSTJYMFJGTG1wd1p3fGNhYjFkMmVjZTdiOTBhNDE0YTFmYmU2ZjYyNTViM2I3Mjk4MGMwOGI1N2RiZDk0MWZhNTNkZmNhZDRkY2RmZjU","altText":"200_0200000a0002ce8c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_0200000a0002ce8c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000a0002ce8c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzc4fGltYWdlL2pwZWd8YURGbUwyaGtaaTh4TlRBMk16VXlOVFl5TVRjNU1DOHlNREJmTURJd01EQXdNR0V3TURBeVkyVTRZekF3TURFd01HSTJYMFJGTG1wd1p3fGNhYjFkMmVjZTdiOTBhNDE0YTFmYmU2ZjYyNTViM2I3Mjk4MGMwOGI1N2RiZDk0MWZhNTNkZmNhZDRkY2RmZjU","altText":"200_0200000a0002ce8c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_0200000a0002ce8c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000a0002ce8c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzM4NTB8aW1hZ2UvanBlZ3xhRFJtTDJnMllpOHhOVEEyTXpVeU5ETTBNemd6T0M4eU1EQXdYekF5TURBd01EQmhNREF3TW1ObE9HTXdNREF4TURCaU5sOUVSUzVxY0djfGZjMTBiNzRmYjJiMzRkYWI0YWFiOTFmYTUzNDYwZDc2YWE2ZWQ1YTFjM2FmNjEwZjg0ODk2NzZhY2E5MTYxNzc","altText":"2000_0200000a0002ce8c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_0200000a0002ce8c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000a0002ce8c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MTY5N3xpbWFnZS9qcGVnfGFESXdMMmczTWk4eE5UQTJNelV5TkRVME1EUTBOaTh4TkRRd1h6QXlNREF3TURCaE1EQXdNbU5sT0dNd01EQXhNREJpTmw5RVJTNXFjR2N8ODUzMmZmNDQxYzI4MDRmMGJkMTdhMmIxNDYyNGFkMjBkNTBjNTIxNmNkMGVlNmIxMDRlZTk5Mzc5YjhmMzY2Ng","altText":"1440_0200000a0002ce8c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_0200000a0002ce8c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000a0002ce8c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODMwOXxpbWFnZS9qcGVnfGFHVmxMMmczWWk4eE5UQTJNelV5TkRnd01qVTVNQzh4TWpnd1h6QXlNREF3TURCaE1EQXdNbU5sT0dNd01EQXhNREJpTmw5RVJTNXFjR2N8Y2EzNTMyYmM3OWE2ZmQ5Y2U2YTUzNzNiODQ5OTYxNGRiMjRiZGRkMWEwYTdmNDYwNzBjYTgzMzI5OWRhYTgyMw","altText":"1280_0200000a0002ce8c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_0200000a0002ce8c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000a0002ce8c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODQ4NnxpbWFnZS9qcGVnfGFEVTJMMmczWmk4eE5UQTJNelV5TkRrd01EZzVOQzh4TURJMFh6QXlNREF3TURCaE1EQXdNbU5sT0dNd01EQXhNREJpTmw5RVJTNXFjR2N8MzIzZTcxZGVkYTUyN2ZlODVkMmM4ZjgzNmZhYjBkMjNiMjkyZDNjMmUwNjNjMWIxYTc2NTQ1MWI2OGE2NzA0ZA","altText":"1024_0200000a0002ce8c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_0200000a0002ce8c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000a0002ce8c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTE4MHxpbWFnZS9qcGVnfGFEWm1MMmhqWWk4eE5UQTJNelV5TlRBNU56VXdNaTgzTmpoZk1ESXdNREF3TUdFd01EQXlZMlU0WXpBd01ERXdNR0kyWDBSRkxtcHdad3xkNGIwNzMxNDI4MTdkMTJlOTQ4YTA5MzgyODUxZGJhMjgzNzUwZWEwOTI1MDgzMDEwMDM0ZDc5MDMwODNjODVj","altText":"768_0200000a0002ce8c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_0200000a0002ce8c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000a0002ce8c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI4OHxpbWFnZS9qcGVnfGFETmtMMmhrTlM4eE5UQTJNelV5TlRNMU9UWTBOaTgwT0RCZk1ESXdNREF3TUdFd01EQXlZMlU0WXpBd01ERXdNR0kyWDBSRkxtcHdad3xiZmQzNTA1YmM4M2QxMTljOWE1NzViNmMxNjNmYmYyNWNkMWRkMjIxNGNjZmU3NmI3ODg2NGYyZTI5YWM4ODY4","altText":"480_0200000a0002ce8c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_0200000a0002ce8c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000a0002ce8c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzc4fGltYWdlL2pwZWd8YURGbUwyaGtaaTh4TlRBMk16VXlOVFl5TVRjNU1DOHlNREJmTURJd01EQXdNR0V3TURBeVkyVTRZekF3TURFd01HSTJYMFJGTG1wd1p3fGNhYjFkMmVjZTdiOTBhNDE0YTFmYmU2ZjYyNTViM2I3Mjk4MGMwOGI1N2RiZDk0MWZhNTNkZmNhZDRkY2RmZjU","altText":"200_0200000a0002ce8c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_0200000a0002ce8c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000a0002ce8c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDcwfGltYWdlL2pwZWd8YURnd0wyaGpOQzh4TlRBMk16VXlOakkwTkRNNE1pOHhNakJmTURJd01EQXdNR0V3TURBeVkyVTRZekF3TURFd01HSTJYMFJGTG1wd1p3fDRkNzU1ZTRkNjRkZDUxMzJjYjU4OGRiZjBhOWQ3ZDBhYTQ4OTI0YWU1MDE0ZDk0Zjk2ODVhNDA2MGMzODgyZDg","altText":"120_0200000a0002ce8c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_0200000a0002ce8c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w4Mzg0MzR8aW1hZ2UvanBlZ3xhRGczTDJnd1lpOHhOVEEyTXpVeU16WXlNamswTWd8MDgzNjEyOWU4MzI3NmQ0YWVhMjFkYTQyNzU2ZGE5YzQyOWUwNzE2ODMxY2QxN2E2NmFkZTBhZjFhYjU0YjIxNQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"0200000a0002ce8c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-02000003000021aa000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzIwNjZ8aW1hZ2UvanBlZ3xhR00wTDJnMk1pOHhOVEEyTXpZek1qY3dOell4TkM4eU1EQXdYekF5TURBd01EQXpNREF3TURJeFlXRXdNREF6TURCaU5sOUVSUzVxY0djfDhjYzM2YTgzNDQxNzIwY2Y5ZGJkZTAxNDg2Mjc4YzI3N2Y1ZDVlMGY0OTE1ZWJkM2YzNWQ3ZmMwYzM3ZDg2ZTM","altText":"2000_02000003000021aa000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000003000021aa000300b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-02000003000021aa000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzIwNjZ8aW1hZ2UvanBlZ3xhR00wTDJnMk1pOHhOVEEyTXpZek1qY3dOell4TkM4eU1EQXdYekF5TURBd01EQXpNREF3TURJeFlXRXdNREF6TURCaU5sOUVSUzVxY0djfDhjYzM2YTgzNDQxNzIwY2Y5ZGJkZTAxNDg2Mjc4YzI3N2Y1ZDVlMGY0OTE1ZWJkM2YzNWQ3ZmMwYzM3ZDg2ZTM","altText":"2000_02000003000021aa000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000003000021aa000300b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-02000003000021aa000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzIwNjZ8aW1hZ2UvanBlZ3xhR00wTDJnMk1pOHhOVEEyTXpZek1qY3dOell4TkM4eU1EQXdYekF5TURBd01EQXpNREF3TURJeFlXRXdNREF6TURCaU5sOUVSUzVxY0djfDhjYzM2YTgzNDQxNzIwY2Y5ZGJkZTAxNDg2Mjc4YzI3N2Y1ZDVlMGY0OTE1ZWJkM2YzNWQ3ZmMwYzM3ZDg2ZTM","altText":"2000_02000003000021aa000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000003000021aa000300b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-02000003000021aa000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDYzfGltYWdlL2pwZWd8YURNM0wyZzFaQzh4TlRBMk16WXpOREU0TWpFM05DOHlNREJmTURJd01EQXdNRE13TURBd01qRmhZVEF3TURNd01HSTJYMFJGTG1wd1p3fDcxMGRlYTUzY2MxMDc0OGEwMGM2NWNmZDBmODQxOTNmYWJiOGRmYzJkN2U3ZTVkNDA3MzVlZTdkZmVhOTgyYzU","altText":"200_02000003000021aa000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000003000021aa000300b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-02000003000021aa000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDYzfGltYWdlL2pwZWd8YURNM0wyZzFaQzh4TlRBMk16WXpOREU0TWpFM05DOHlNREJmTURJd01EQXdNRE13TURBd01qRmhZVEF3TURNd01HSTJYMFJGTG1wd1p3fDcxMGRlYTUzY2MxMDc0OGEwMGM2NWNmZDBmODQxOTNmYWJiOGRmYzJkN2U3ZTVkNDA3MzVlZTdkZmVhOTgyYzU","altText":"200_02000003000021aa000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000003000021aa000300b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-02000003000021aa000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzIwNjZ8aW1hZ2UvanBlZ3xhR00wTDJnMk1pOHhOVEEyTXpZek1qY3dOell4TkM4eU1EQXdYekF5TURBd01EQXpNREF3TURJeFlXRXdNREF6TURCaU5sOUVSUzVxY0djfDhjYzM2YTgzNDQxNzIwY2Y5ZGJkZTAxNDg2Mjc4YzI3N2Y1ZDVlMGY0OTE1ZWJkM2YzNWQ3ZmMwYzM3ZDg2ZTM","altText":"2000_02000003000021aa000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000003000021aa000300b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-02000003000021aa000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzIwNjZ8aW1hZ2UvanBlZ3xhRFExTDJnMVlpOHhOVEEyTXpZek1qazJPVGMxT0M4eE5EUXdYekF5TURBd01EQXpNREF3TURJeFlXRXdNREF6TURCaU5sOUVSUzVxY0djfGRjZGRkNWQxYzllMjE3MTdjYThlY2NiZTBiNDVjN2NjODc0MTE0Zjk3ZjlmN2YyNDcyNzZhZjAxY2Q1ZDAzZDE","altText":"1440_02000003000021aa000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_02000003000021aa000300b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-02000003000021aa000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzIwNjZ8aW1hZ2UvanBlZ3xhR0k1TDJnd09TOHhOVEEyTXpZek16SXpNVGt3TWk4eE1qZ3dYekF5TURBd01EQXpNREF3TURJeFlXRXdNREF6TURCaU5sOUVSUzVxY0djfDRjOTUwZTU2NzYyYjMwMmQ0NDJmYjc0MzQ0MzJjODg3NGY1MzM4ODNlNzQxMzczZmM1ODU1YmFiNjA0N2U0YTc","altText":"1280_02000003000021aa000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_02000003000021aa000300b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-02000003000021aa000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjYzODZ8aW1hZ2UvanBlZ3xhR016TDJnd01DOHhOVEEyTXpZek16VTFPVFU0TWk4eE1ESTBYekF5TURBd01EQXpNREF3TURJeFlXRXdNREF6TURCaU5sOUVSUzVxY0djfDkzYTkwNGM2MTUzM2M0ZGNiNmE1MGMyNTBjYWUyZGM5ZmJkZDM3OGYzNDgzMGNhNzQ3ZWQ1MTJkNjFmMDM5ZDM","altText":"1024_02000003000021aa000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_02000003000021aa000300b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-02000003000021aa000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDI1MzR8aW1hZ2UvanBlZ3xhR1ZoTDJnd055OHhOVEEyTXpZek16YzRPRGsxT0M4M05qaGZNREl3TURBd01ETXdNREF3TWpGaFlUQXdNRE13TUdJMlgwUkZMbXB3Wnd8NWJhYWU0YTUyM2YwZWVkMWNmNTkyZTg5ZjkyMjQwNzc2ZmNmYzgwZWVmMzg0YWVmYjQyYTE2MGNkMjk5MjVjZg","altText":"768_02000003000021aa000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_02000003000021aa000300b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-02000003000021aa000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Nzc2MXxpbWFnZS9qcGVnfGFHSmlMMmd3WlM4eE5UQTJNell6TXprNE5UVTJOaTgwT0RCZk1ESXdNREF3TURNd01EQXdNakZoWVRBd01ETXdNR0kyWDBSRkxtcHdad3wyYTkwMGY1YjhiMDYxMDJjNTQ0Y2E1ZWVlZDdkYzc3MWM3ZjQzZDdkZDEzYWNlMThlNjFkMTA2YjJjZmU2ZTVm","altText":"480_02000003000021aa000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_02000003000021aa000300b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-02000003000021aa000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDYzfGltYWdlL2pwZWd8YURNM0wyZzFaQzh4TlRBMk16WXpOREU0TWpFM05DOHlNREJmTURJd01EQXdNRE13TURBd01qRmhZVEF3TURNd01HSTJYMFJGTG1wd1p3fDcxMGRlYTUzY2MxMDc0OGEwMGM2NWNmZDBmODQxOTNmYWJiOGRmYzJkN2U3ZTVkNDA3MzVlZTdkZmVhOTgyYzU","altText":"200_02000003000021aa000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000003000021aa000300b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-02000003000021aa000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzA2fGltYWdlL2pwZWd8YURreUwyZzNOQzh4TlRBMk16WXpORGd6TnpVek5DOHhNakJmTURJd01EQXdNRE13TURBd01qRmhZVEF3TURNd01HSTJYMFJGTG1wd1p3fGE2MjljOWU2MDdiODA5ZmQ5ZjRkOTBjMmRkMzFjMjRlZGU1MmE3Nzg5M2YzZWEzYzI4ZDg4MTg0NTQ4ZDIyMGE","altText":"120_02000003000021aa000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_02000003000021aa000300b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w5OTAxNzV8aW1hZ2UvanBlZ3xhRGs1TDJoallpOHhOVEEyTXpZek1UYzVNREV4TUF8OTUyMzM0MjZlMjBhMWQ1OTU1ODcyMzQ2ZWE5ZmUzYmJkYWQ0MjZmY2RiYzUwZTU3M2I5Y2Q1MzA1Y2RlNjU5MQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"02000003000021aa000300b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000a0002ce8c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzM4NTB8aW1hZ2UvanBlZ3xhRFJtTDJnMllpOHhOVEEyTXpVeU5ETTBNemd6T0M4eU1EQXdYekF5TURBd01EQmhNREF3TW1ObE9HTXdNREF4TURCaU5sOUVSUzVxY0djfGZjMTBiNzRmYjJiMzRkYWI0YWFiOTFmYTUzNDYwZDc2YWE2ZWQ1YTFjM2FmNjEwZjg0ODk2NzZhY2E5MTYxNzc","altText":"2000_0200000a0002ce8c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_0200000a0002ce8c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000a0002ce8c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzM4NTB8aW1hZ2UvanBlZ3xhRFJtTDJnMllpOHhOVEEyTXpVeU5ETTBNemd6T0M4eU1EQXdYekF5TURBd01EQmhNREF3TW1ObE9HTXdNREF4TURCaU5sOUVSUzVxY0djfGZjMTBiNzRmYjJiMzRkYWI0YWFiOTFmYTUzNDYwZDc2YWE2ZWQ1YTFjM2FmNjEwZjg0ODk2NzZhY2E5MTYxNzc","altText":"2000_0200000a0002ce8c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_0200000a0002ce8c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000a0002ce8c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzM4NTB8aW1hZ2UvanBlZ3xhRFJtTDJnMllpOHhOVEEyTXpVeU5ETTBNemd6T0M4eU1EQXdYekF5TURBd01EQmhNREF3TW1ObE9HTXdNREF4TURCaU5sOUVSUzVxY0djfGZjMTBiNzRmYjJiMzRkYWI0YWFiOTFmYTUzNDYwZDc2YWE2ZWQ1YTFjM2FmNjEwZjg0ODk2NzZhY2E5MTYxNzc","altText":"2000_0200000a0002ce8c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_0200000a0002ce8c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000a0002ce8c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzc4fGltYWdlL2pwZWd8YURGbUwyaGtaaTh4TlRBMk16VXlOVFl5TVRjNU1DOHlNREJmTURJd01EQXdNR0V3TURBeVkyVTRZekF3TURFd01HSTJYMFJGTG1wd1p3fGNhYjFkMmVjZTdiOTBhNDE0YTFmYmU2ZjYyNTViM2I3Mjk4MGMwOGI1N2RiZDk0MWZhNTNkZmNhZDRkY2RmZjU","altText":"200_0200000a0002ce8c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_0200000a0002ce8c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000a0002ce8c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzc4fGltYWdlL2pwZWd8YURGbUwyaGtaaTh4TlRBMk16VXlOVFl5TVRjNU1DOHlNREJmTURJd01EQXdNR0V3TURBeVkyVTRZekF3TURFd01HSTJYMFJGTG1wd1p3fGNhYjFkMmVjZTdiOTBhNDE0YTFmYmU2ZjYyNTViM2I3Mjk4MGMwOGI1N2RiZDk0MWZhNTNkZmNhZDRkY2RmZjU","altText":"200_0200000a0002ce8c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_0200000a0002ce8c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000a0002ce8c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzM4NTB8aW1hZ2UvanBlZ3xhRFJtTDJnMllpOHhOVEEyTXpVeU5ETTBNemd6T0M4eU1EQXdYekF5TURBd01EQmhNREF3TW1ObE9HTXdNREF4TURCaU5sOUVSUzVxY0djfGZjMTBiNzRmYjJiMzRkYWI0YWFiOTFmYTUzNDYwZDc2YWE2ZWQ1YTFjM2FmNjEwZjg0ODk2NzZhY2E5MTYxNzc","altText":"2000_0200000a0002ce8c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_0200000a0002ce8c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000a0002ce8c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MTY5N3xpbWFnZS9qcGVnfGFESXdMMmczTWk4eE5UQTJNelV5TkRVME1EUTBOaTh4TkRRd1h6QXlNREF3TURCaE1EQXdNbU5sT0dNd01EQXhNREJpTmw5RVJTNXFjR2N8ODUzMmZmNDQxYzI4MDRmMGJkMTdhMmIxNDYyNGFkMjBkNTBjNTIxNmNkMGVlNmIxMDRlZTk5Mzc5YjhmMzY2Ng","altText":"1440_0200000a0002ce8c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_0200000a0002ce8c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000a0002ce8c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODMwOXxpbWFnZS9qcGVnfGFHVmxMMmczWWk4eE5UQTJNelV5TkRnd01qVTVNQzh4TWpnd1h6QXlNREF3TURCaE1EQXdNbU5sT0dNd01EQXhNREJpTmw5RVJTNXFjR2N8Y2EzNTMyYmM3OWE2ZmQ5Y2U2YTUzNzNiODQ5OTYxNGRiMjRiZGRkMWEwYTdmNDYwNzBjYTgzMzI5OWRhYTgyMw","altText":"1280_0200000a0002ce8c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_0200000a0002ce8c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000a0002ce8c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODQ4NnxpbWFnZS9qcGVnfGFEVTJMMmczWmk4eE5UQTJNelV5TkRrd01EZzVOQzh4TURJMFh6QXlNREF3TURCaE1EQXdNbU5sT0dNd01EQXhNREJpTmw5RVJTNXFjR2N8MzIzZTcxZGVkYTUyN2ZlODVkMmM4ZjgzNmZhYjBkMjNiMjkyZDNjMmUwNjNjMWIxYTc2NTQ1MWI2OGE2NzA0ZA","altText":"1024_0200000a0002ce8c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_0200000a0002ce8c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000a0002ce8c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTE4MHxpbWFnZS9qcGVnfGFEWm1MMmhqWWk4eE5UQTJNelV5TlRBNU56VXdNaTgzTmpoZk1ESXdNREF3TUdFd01EQXlZMlU0WXpBd01ERXdNR0kyWDBSRkxtcHdad3xkNGIwNzMxNDI4MTdkMTJlOTQ4YTA5MzgyODUxZGJhMjgzNzUwZWEwOTI1MDgzMDEwMDM0ZDc5MDMwODNjODVj","altText":"768_0200000a0002ce8c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_0200000a0002ce8c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000a0002ce8c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI4OHxpbWFnZS9qcGVnfGFETmtMMmhrTlM4eE5UQTJNelV5TlRNMU9UWTBOaTgwT0RCZk1ESXdNREF3TUdFd01EQXlZMlU0WXpBd01ERXdNR0kyWDBSRkxtcHdad3xiZmQzNTA1YmM4M2QxMTljOWE1NzViNmMxNjNmYmYyNWNkMWRkMjIxNGNjZmU3NmI3ODg2NGYyZTI5YWM4ODY4","altText":"480_0200000a0002ce8c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_0200000a0002ce8c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000a0002ce8c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzc4fGltYWdlL2pwZWd8YURGbUwyaGtaaTh4TlRBMk16VXlOVFl5TVRjNU1DOHlNREJmTURJd01EQXdNR0V3TURBeVkyVTRZekF3TURFd01HSTJYMFJGTG1wd1p3fGNhYjFkMmVjZTdiOTBhNDE0YTFmYmU2ZjYyNTViM2I3Mjk4MGMwOGI1N2RiZDk0MWZhNTNkZmNhZDRkY2RmZjU","altText":"200_0200000a0002ce8c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_0200000a0002ce8c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000a0002ce8c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDcwfGltYWdlL2pwZWd8YURnd0wyaGpOQzh4TlRBMk16VXlOakkwTkRNNE1pOHhNakJmTURJd01EQXdNR0V3TURBeVkyVTRZekF3TURFd01HSTJYMFJGTG1wd1p3fDRkNzU1ZTRkNjRkZDUxMzJjYjU4OGRiZjBhOWQ3ZDBhYTQ4OTI0YWU1MDE0ZDk0Zjk2ODVhNDA2MGMzODgyZDg","altText":"120_0200000a0002ce8c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_0200000a0002ce8c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w4Mzg0MzR8aW1hZ2UvanBlZ3xhRGczTDJnd1lpOHhOVEEyTXpVeU16WXlNamswTWd8MDgzNjEyOWU4MzI3NmQ0YWVhMjFkYTQyNzU2ZGE5YzQyOWUwNzE2ODMxY2QxN2E2NmFkZTBhZjFhYjU0YjIxNQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"0200000a0002ce8c000100b6_DE.jpg"}],"categories":[{"code":"50017","name":"Software","url":"/c/software","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"software","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10018","name":"Software","url":"/c/software","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"software","superCategories":[{"code":"10200","name":"Automation Technology","url":"/c/automation-technology","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"WAGO’s software solutions allow you to automate machines, systems and buildings more efficiently. From configuration to system operation, our software combines easy operation and consistency for impressive performance.","categoryReferenceUrl":null,"contentPageLink":"/automation-technology/discover-software"}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"759-302","stock":null,"url":"/software/wago-i-o-check/p/759-302","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["759-302"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4045454394899","primaryCategoryName":"Software","numberContentUnits":1.0,"numberPackageUnits":1.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Software"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":false,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"WAGO-I/O-CHECK","primaryImageUrl":null,"productGroup":null,"nameEn":"WAGO-I/O-CHECK; RS-232-Set","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"51180995","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Basic version","productColor":null,"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":[],"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}