[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"765-4203/100-000","name":"4-Port IO-Link Master Class A; EtherCAT; DC 24 V / 2.0 A; 4xM12 connection; SlimLine","url":"/i-o-systems/4-port-io-link-master-class-a/p/765-4203_100-000","description":"<p>Application area:</p><p>Decentralized processing of digital and IO-Link signals</p><p> </p><p>This device controls IO-Link-capable digital field devices (e.g., actuators and hubs) and records digital signals from IO-Link-capable field devices (e.g., sensors and hubs) that are sent or received by a higher-level controller.</p><p> </p><p>The device is designed as a Class A master and offers 4 IO-Link ports or 8 digital inputs/outputs.</p><p> </p><p>IO-Link:</p><p>The device has several IO-Link communication interfaces for interoperation with IO-Link devices.</p><p> </p><p>The IO-Link interface enables direct access to the process and diagnostic data and allows the parameters of the connected devices to be set during operation.</p><p> </p><p>The IODD can also be downloaded via IODDfinder (<a href=\"https://ioddfinder.io-link.com\">https://ioddfinder.io-link.com</a>).</p><p> </p><p> </p>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMDUzODQ3fGltYWdlL2pwZWd8YURJeUwyZzRaQzh4TlRBNU5UWXhOVGd4TlRjeE1BfDFjN2Q3NzZhYTI0YTU0MTNiZmJjYzYxMWU5ZGY0MmI5ZTU5MThmMjQwMWMwOTJlMjE5ODc2ZjhjNTcwZDlmMjk","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"11884202_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-11884202-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODA1NTB8aW1hZ2UvanBlZ3xhREZqTDJobE15OHhOVEE1TlRZeE5qSTNORFEyTWk4eU1EQXdYekV4T0RnME1qQXlYMFJGTG1wd1p3fDdhODc1ZDUyNDlmMDM4NjA3YWRlYjM5OGU1ZDE3NjUxYzkzYjk4YmJkNzA0ZTM5ODZjNzk3MzY1YzkyZDAwM2Q","altText":"2000_11884202_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_11884202_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-11884202-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODA1NTB8aW1hZ2UvanBlZ3xhREZqTDJobE15OHhOVEE1TlRZeE5qSTNORFEyTWk4eU1EQXdYekV4T0RnME1qQXlYMFJGTG1wd1p3fDdhODc1ZDUyNDlmMDM4NjA3YWRlYjM5OGU1ZDE3NjUxYzkzYjk4YmJkNzA0ZTM5ODZjNzk3MzY1YzkyZDAwM2Q","altText":"2000_11884202_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_11884202_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-11884202-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODA1NTB8aW1hZ2UvanBlZ3xhREZqTDJobE15OHhOVEE1TlRZeE5qSTNORFEyTWk4eU1EQXdYekV4T0RnME1qQXlYMFJGTG1wd1p3fDdhODc1ZDUyNDlmMDM4NjA3YWRlYjM5OGU1ZDE3NjUxYzkzYjk4YmJkNzA0ZTM5ODZjNzk3MzY1YzkyZDAwM2Q","altText":"2000_11884202_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_11884202_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-11884202-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODA1NTB8aW1hZ2UvanBlZ3xhREZqTDJobE15OHhOVEE1TlRZeE5qSTNORFEyTWk4eU1EQXdYekV4T0RnME1qQXlYMFJGTG1wd1p3fDdhODc1ZDUyNDlmMDM4NjA3YWRlYjM5OGU1ZDE3NjUxYzkzYjk4YmJkNzA0ZTM5ODZjNzk3MzY1YzkyZDAwM2Q","altText":"2000_11884202_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_11884202_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-11884202-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTQ0NjN8aW1hZ2UvanBlZ3xhR1ZrTDJobE9TOHhOVEE1TlRZeE5qUTNNVEEzTUM4eE5EUXdYekV4T0RnME1qQXlYMFJGTG1wd1p3fGIzOTNiMTFmODE4OWNmYmY0MTQ5YTkzMDUyNjM2ZjEzZWYzYjFmYzc4ODM0Njg3ZWRjYjU3ODI2Mjc1Yjg0NjI","altText":"1440_11884202_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_11884202_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-11884202-DE.jpg?context=bWFzdGVyfGltYWdlc3w5Nzc4OXxpbWFnZS9qcGVnfGFHSmlMMmhtTXk4eE5UQTVOVFl4Tmpjek16SXhOQzh4TWpnd1h6RXhPRGcwTWpBeVgwUkZMbXB3Wnd8NTUzMWQzOTY2MmZhZmY3NjkzYjY3YWU1OWQ0MDMzYzMzMGE3NzE1YjQ4ODI3OTJkZDIyNTEwYjM3YTMyZGY1NQ","altText":"1280_11884202_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_11884202_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-11884202-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MzM0NnxpbWFnZS9qcGVnfGFETmhMMmhpTUM4eE5UQTVOVFl4TnpNeU16QXpPQzh4TURJMFh6RXhPRGcwTWpBeVgwUkZMbXB3Wnd8ZDdkNmIzMDE4MTI4ZTI1NGY2OThkZmMwOTljNWQ3YmNjYjMzMDcwYTc4ZDMwYzlmMGM4ZjlmN2QzOTY2MGQ5ZQ","altText":"1024_11884202_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_11884202_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-11884202-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTc1NXxpbWFnZS9qcGVnfGFEVTBMMmhoTlM4eE5UQTVOVFl4TnpZNE16UTROaTgzTmpoZk1URTRPRFF5TURKZlJFVXVhbkJufDVlMDViMjkxZjJmODdiOTE5Y2VmOTQ2YzVlODJlMzQ0NDJmZThhZDRiYTgyMzM5OTVjZTZlZDEyNGNiYzY2YTY","altText":"768_11884202_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_11884202_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-11884202-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTU5MHxpbWFnZS9qcGVnfGFEUTFMMmc1Wmk4eE5UQTVOVFl4TnpneE5EVTFPQzgwT0RCZk1URTRPRFF5TURKZlJFVXVhbkJufDgyZTc1MDFlOWZjOTAzYjE2ODE0NGI4MGM2NzhkMTQ2MjUxMmNkMGRjMjNjZTQxMzExYWIwODE5MTM4MDc4YWM","altText":"480_11884202_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_11884202_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-11884202-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTQ3OXxpbWFnZS9qcGVnfGFEZzJMMmc1WWk4eE5UQTVOVFl4TnprME5UWXpNQzh5TURCZk1URTRPRFF5TURKZlJFVXVhbkJufDQ3MWFiN2ZlZTlmYmMyNjNhMDU1ZTVjYTk1OTMxZDlmMzdkZjE2ZTkxNjUxNTBkMjRlMzhiZGQ0ZTBkZjY5ODA","altText":"200_11884202_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_11884202_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-11884202-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTQ3OXxpbWFnZS9qcGVnfGFEZzJMMmc1WWk4eE5UQTVOVFl4TnprME5UWXpNQzh5TURCZk1URTRPRFF5TURKZlJFVXVhbkJufDQ3MWFiN2ZlZTlmYmMyNjNhMDU1ZTVjYTk1OTMxZDlmMzdkZjE2ZTkxNjUxNTBkMjRlMzhiZGQ0ZTBkZjY5ODA","altText":"200_11884202_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_11884202_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-11884202-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTQ3OXxpbWFnZS9qcGVnfGFEZzJMMmc1WWk4eE5UQTVOVFl4TnprME5UWXpNQzh5TURCZk1URTRPRFF5TURKZlJFVXVhbkJufDQ3MWFiN2ZlZTlmYmMyNjNhMDU1ZTVjYTk1OTMxZDlmMzdkZjE2ZTkxNjUxNTBkMjRlMzhiZGQ0ZTBkZjY5ODA","altText":"200_11884202_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_11884202_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-11884202-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk1NnxpbWFnZS9qcGVnfGFETmpMMmcwTXk4eE5UQTVOVFl4T0RRd05ETTRNaTh4TWpCZk1URTRPRFF5TURKZlJFVXVhbkJufDlkN2I1YzdhMjJiZDdjZjEzYjEyNmUxYzYxYWU0NGMyMWQ5YjAzM2ZlYzIyYTM5MzEyZTQxNTE1ZDJjODcyOTM","altText":"120_11884202_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_11884202_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-11884202-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODA1NTB8aW1hZ2UvanBlZ3xhREZqTDJobE15OHhOVEE1TlRZeE5qSTNORFEyTWk4eU1EQXdYekV4T0RnME1qQXlYMFJGTG1wd1p3fDdhODc1ZDUyNDlmMDM4NjA3YWRlYjM5OGU1ZDE3NjUxYzkzYjk4YmJkNzA0ZTM5ODZjNzk3MzY1YzkyZDAwM2Q","altText":"2000_11884202_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_11884202_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-11884202-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODA1NTB8aW1hZ2UvanBlZ3xhREZqTDJobE15OHhOVEE1TlRZeE5qSTNORFEyTWk4eU1EQXdYekV4T0RnME1qQXlYMFJGTG1wd1p3fDdhODc1ZDUyNDlmMDM4NjA3YWRlYjM5OGU1ZDE3NjUxYzkzYjk4YmJkNzA0ZTM5ODZjNzk3MzY1YzkyZDAwM2Q","altText":"2000_11884202_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_11884202_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-11884202-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODA1NTB8aW1hZ2UvanBlZ3xhREZqTDJobE15OHhOVEE1TlRZeE5qSTNORFEyTWk4eU1EQXdYekV4T0RnME1qQXlYMFJGTG1wd1p3fDdhODc1ZDUyNDlmMDM4NjA3YWRlYjM5OGU1ZDE3NjUxYzkzYjk4YmJkNzA0ZTM5ODZjNzk3MzY1YzkyZDAwM2Q","altText":"2000_11884202_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_11884202_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-11884202-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTQ3OXxpbWFnZS9qcGVnfGFEZzJMMmc1WWk4eE5UQTVOVFl4TnprME5UWXpNQzh5TURCZk1URTRPRFF5TURKZlJFVXVhbkJufDQ3MWFiN2ZlZTlmYmMyNjNhMDU1ZTVjYTk1OTMxZDlmMzdkZjE2ZTkxNjUxNTBkMjRlMzhiZGQ0ZTBkZjY5ODA","altText":"200_11884202_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_11884202_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-11884202-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTQ3OXxpbWFnZS9qcGVnfGFEZzJMMmc1WWk4eE5UQTVOVFl4TnprME5UWXpNQzh5TURCZk1URTRPRFF5TURKZlJFVXVhbkJufDQ3MWFiN2ZlZTlmYmMyNjNhMDU1ZTVjYTk1OTMxZDlmMzdkZjE2ZTkxNjUxNTBkMjRlMzhiZGQ0ZTBkZjY5ODA","altText":"200_11884202_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_11884202_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-11884202-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODA1NTB8aW1hZ2UvanBlZ3xhREZqTDJobE15OHhOVEE1TlRZeE5qSTNORFEyTWk4eU1EQXdYekV4T0RnME1qQXlYMFJGTG1wd1p3fDdhODc1ZDUyNDlmMDM4NjA3YWRlYjM5OGU1ZDE3NjUxYzkzYjk4YmJkNzA0ZTM5ODZjNzk3MzY1YzkyZDAwM2Q","altText":"2000_11884202_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_11884202_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-11884202-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTQ0NjN8aW1hZ2UvanBlZ3xhR1ZrTDJobE9TOHhOVEE1TlRZeE5qUTNNVEEzTUM4eE5EUXdYekV4T0RnME1qQXlYMFJGTG1wd1p3fGIzOTNiMTFmODE4OWNmYmY0MTQ5YTkzMDUyNjM2ZjEzZWYzYjFmYzc4ODM0Njg3ZWRjYjU3ODI2Mjc1Yjg0NjI","altText":"1440_11884202_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_11884202_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-11884202-DE.jpg?context=bWFzdGVyfGltYWdlc3w5Nzc4OXxpbWFnZS9qcGVnfGFHSmlMMmhtTXk4eE5UQTVOVFl4Tmpjek16SXhOQzh4TWpnd1h6RXhPRGcwTWpBeVgwUkZMbXB3Wnd8NTUzMWQzOTY2MmZhZmY3NjkzYjY3YWU1OWQ0MDMzYzMzMGE3NzE1YjQ4ODI3OTJkZDIyNTEwYjM3YTMyZGY1NQ","altText":"1280_11884202_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_11884202_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-11884202-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MzM0NnxpbWFnZS9qcGVnfGFETmhMMmhpTUM4eE5UQTVOVFl4TnpNeU16QXpPQzh4TURJMFh6RXhPRGcwTWpBeVgwUkZMbXB3Wnd8ZDdkNmIzMDE4MTI4ZTI1NGY2OThkZmMwOTljNWQ3YmNjYjMzMDcwYTc4ZDMwYzlmMGM4ZjlmN2QzOTY2MGQ5ZQ","altText":"1024_11884202_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_11884202_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-11884202-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTc1NXxpbWFnZS9qcGVnfGFEVTBMMmhoTlM4eE5UQTVOVFl4TnpZNE16UTROaTgzTmpoZk1URTRPRFF5TURKZlJFVXVhbkJufDVlMDViMjkxZjJmODdiOTE5Y2VmOTQ2YzVlODJlMzQ0NDJmZThhZDRiYTgyMzM5OTVjZTZlZDEyNGNiYzY2YTY","altText":"768_11884202_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_11884202_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-11884202-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTU5MHxpbWFnZS9qcGVnfGFEUTFMMmc1Wmk4eE5UQTVOVFl4TnpneE5EVTFPQzgwT0RCZk1URTRPRFF5TURKZlJFVXVhbkJufDgyZTc1MDFlOWZjOTAzYjE2ODE0NGI4MGM2NzhkMTQ2MjUxMmNkMGRjMjNjZTQxMzExYWIwODE5MTM4MDc4YWM","altText":"480_11884202_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_11884202_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-11884202-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTQ3OXxpbWFnZS9qcGVnfGFEZzJMMmc1WWk4eE5UQTVOVFl4TnprME5UWXpNQzh5TURCZk1URTRPRFF5TURKZlJFVXVhbkJufDQ3MWFiN2ZlZTlmYmMyNjNhMDU1ZTVjYTk1OTMxZDlmMzdkZjE2ZTkxNjUxNTBkMjRlMzhiZGQ0ZTBkZjY5ODA","altText":"200_11884202_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_11884202_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-11884202-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk1NnxpbWFnZS9qcGVnfGFETmpMMmcwTXk4eE5UQTVOVFl4T0RRd05ETTRNaTh4TWpCZk1URTRPRFF5TURKZlJFVXVhbkJufDlkN2I1YzdhMjJiZDdjZjEzYjEyNmUxYzYxYWU0NGMyMWQ5YjAzM2ZlYzIyYTM5MzEyZTQxNTE1ZDJjODcyOTM","altText":"120_11884202_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_11884202_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMDUzODQ3fGltYWdlL2pwZWd8YURJeUwyZzRaQzh4TlRBNU5UWXhOVGd4TlRjeE1BfDFjN2Q3NzZhYTI0YTU0MTNiZmJjYzYxMWU5ZGY0MmI5ZTU5MThmMjQwMWMwOTJlMjE5ODc2ZjhjNTcwZDlmMjk","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"11884202_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-11886527-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MDQ1NnxpbWFnZS9qcGVnfGFEWTJMMmczWWk4eE5UQTVOVEUwTVRZNU5UVXhPQzh5TURBd1h6RXhPRGcyTlRJM1gwUkZMbXB3Wnd8MzMzMjlkZGIyNjI2MjkyMjgyNWYyOTcwYTEwMmZmYmQ1ZTU5MWU4ZTgyMWIxZjJiMzM1MDY3ZmFhZmUwYzkxZA","altText":"2000_11886527_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_11886527_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-11886527-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MDQ1NnxpbWFnZS9qcGVnfGFEWTJMMmczWWk4eE5UQTVOVEUwTVRZNU5UVXhPQzh5TURBd1h6RXhPRGcyTlRJM1gwUkZMbXB3Wnd8MzMzMjlkZGIyNjI2MjkyMjgyNWYyOTcwYTEwMmZmYmQ1ZTU5MWU4ZTgyMWIxZjJiMzM1MDY3ZmFhZmUwYzkxZA","altText":"2000_11886527_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_11886527_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-11886527-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MDQ1NnxpbWFnZS9qcGVnfGFEWTJMMmczWWk4eE5UQTVOVEUwTVRZNU5UVXhPQzh5TURBd1h6RXhPRGcyTlRJM1gwUkZMbXB3Wnd8MzMzMjlkZGIyNjI2MjkyMjgyNWYyOTcwYTEwMmZmYmQ1ZTU5MWU4ZTgyMWIxZjJiMzM1MDY3ZmFhZmUwYzkxZA","altText":"2000_11886527_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_11886527_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-11886527-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDIxMHxpbWFnZS9qcGVnfGFHUTRMMmcxWVM4eE5UQTVOVEUwTXpjeU56RXpOQzh5TURCZk1URTRPRFkxTWpkZlJFVXVhbkJufGFhNTM3MTU0NDk3NDZjODE1YmRkMDA2Mjg4OTMxZTUyMWI3YjU3M2ZmMzkzMjFlZTRiZWQ0NzBiZjFhNTdjYWM","altText":"200_11886527_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_11886527_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-11886527-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDIxMHxpbWFnZS9qcGVnfGFHUTRMMmcxWVM4eE5UQTVOVEUwTXpjeU56RXpOQzh5TURCZk1URTRPRFkxTWpkZlJFVXVhbkJufGFhNTM3MTU0NDk3NDZjODE1YmRkMDA2Mjg4OTMxZTUyMWI3YjU3M2ZmMzkzMjFlZTRiZWQ0NzBiZjFhNTdjYWM","altText":"200_11886527_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_11886527_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-11886527-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MDQ1NnxpbWFnZS9qcGVnfGFEWTJMMmczWWk4eE5UQTVOVEUwTVRZNU5UVXhPQzh5TURBd1h6RXhPRGcyTlRJM1gwUkZMbXB3Wnd8MzMzMjlkZGIyNjI2MjkyMjgyNWYyOTcwYTEwMmZmYmQ1ZTU5MWU4ZTgyMWIxZjJiMzM1MDY3ZmFhZmUwYzkxZA","altText":"2000_11886527_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_11886527_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-11886527-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTA0NXxpbWFnZS9qcGVnfGFERmpMMmd5TXk4eE5UQTVOVEUwTWpFMU5ESTNNQzh4TkRRd1h6RXhPRGcyTlRJM1gwUkZMbXB3Wnd8YjU1MTc0ZTkwNDgxMWQ4ZWZlNDM5YjEzZjA0NWE5YWFlZDRjYjgzOWM5YWYxNzQ4MDcxZDI5NjI5OGVlYjdlNw","altText":"1440_11886527_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_11886527_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-11886527-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTA0NXxpbWFnZS9qcGVnfGFESTBMMmd4TlM4eE5UQTVOVEUwTWpVNE1ESTFOQzh4TWpnd1h6RXhPRGcyTlRJM1gwUkZMbXB3Wnd8ZWNkOTg5MTRmZjAxOWZiMjUxMjRkYTFjODE4YTQzYmMxZjNmNjhiZWE3M2UwOThkOWQ3MjU4NDQwMTBhMzdlNQ","altText":"1280_11886527_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_11886527_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-11886527-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDk3N3xpbWFnZS9qcGVnfGFHTXdMMmd3WWk4eE5UQTVOVEUwTWpnd09UWXpNQzh4TURJMFh6RXhPRGcyTlRJM1gwUkZMbXB3Wnd8MmRiYTYyMzZiYjcwZDYwNjZkZWQxYzBkYTBjMDgwNTg4YjVmNzkzZjg4MTEwNGM0OTBkY2IxYWU3MDI1ODZiYw","altText":"1024_11886527_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_11886527_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-11886527-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTY1M3xpbWFnZS9qcGVnfGFEZGpMMmcwTXk4eE5UQTVOVEUwTXpBM01UYzNOQzgzTmpoZk1URTRPRFkxTWpkZlJFVXVhbkJufGQzZmY0N2Q4NmExMTUzMmI5MDI2NzAzYTI2MzQxMDA1Mzc3MDEyZjE0YjQ3NGNlOWZjOTkxMDhmNzAwYmI2Mjc","altText":"768_11886527_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_11886527_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-11886527-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDg3MnxpbWFnZS9qcGVnfGFHWTRMMmcwWkM4eE5UQTVOVEUwTXpNNU9UUTFOQzgwT0RCZk1URTRPRFkxTWpkZlJFVXVhbkJufGYyMmNkZDkwYTU1OWZjYzBkZDIzNmY0ZDI0YmZiMDEwZjZjMmZlY2NiMjc1ODJiOTQ2Njk1Mzg2YzE0MjgyNmY","altText":"480_11886527_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_11886527_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-11886527-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDIxMHxpbWFnZS9qcGVnfGFHUTRMMmcxWVM4eE5UQTVOVEUwTXpjeU56RXpOQzh5TURCZk1URTRPRFkxTWpkZlJFVXVhbkJufGFhNTM3MTU0NDk3NDZjODE1YmRkMDA2Mjg4OTMxZTUyMWI3YjU3M2ZmMzkzMjFlZTRiZWQ0NzBiZjFhNTdjYWM","altText":"200_11886527_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_11886527_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-11886527-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDIwNXxpbWFnZS9qcGVnfGFETXdMMmhqTlM4eE5UQTVOVEUwTkRjM05UY3hNQzh4TWpCZk1URTRPRFkxTWpkZlJFVXVhbkJufGMyNGNlYzlhM2UyOTdiOWMyMzMzOWE1NWY4NjdkMTE0Y2Y3NGQxYTIzZWEyY2EzZTliMWEyMzExNWY0YTBkMzM","altText":"120_11886527_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_11886527_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3Mjc3OTB8aW1hZ2UvanBlZ3xhR0pqTDJobE9DOHhOVEE1TlRFME1EVTRNVFF3Tmd8OGFlN2RmZDQwMDlkZjU0Njk0MmNiNDljMmJiODg5MTgyZjk1MGJjNTY3YmJlYmI0YTc4ZTA4YTk0ZWI5OGU2ZQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"11886527_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-11886529-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzAwODV8aW1hZ2UvanBlZ3xhRFUzTDJobVpTOHhOVEE1TlRjM05qa3pOVGsyTmk4eU1EQXdYekV4T0RnMk5USTVYMFJGTG1wd1p3fDBkYTEyZDdjOGY1YmE1MGIzYzBjZDhmOGQ1Y2NmMGZlYTE2ZjE4ZGIzZDliNDc3NDljODNlNGJkYjdjMjJjYTI","altText":"2000_11886529_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_11886529_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-11886529-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzAwODV8aW1hZ2UvanBlZ3xhRFUzTDJobVpTOHhOVEE1TlRjM05qa3pOVGsyTmk4eU1EQXdYekV4T0RnMk5USTVYMFJGTG1wd1p3fDBkYTEyZDdjOGY1YmE1MGIzYzBjZDhmOGQ1Y2NmMGZlYTE2ZjE4ZGIzZDliNDc3NDljODNlNGJkYjdjMjJjYTI","altText":"2000_11886529_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_11886529_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-11886529-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzAwODV8aW1hZ2UvanBlZ3xhRFUzTDJobVpTOHhOVEE1TlRjM05qa3pOVGsyTmk4eU1EQXdYekV4T0RnMk5USTVYMFJGTG1wd1p3fDBkYTEyZDdjOGY1YmE1MGIzYzBjZDhmOGQ1Y2NmMGZlYTE2ZjE4ZGIzZDliNDc3NDljODNlNGJkYjdjMjJjYTI","altText":"2000_11886529_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_11886529_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-11886529-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjM3NXxpbWFnZS9qcGVnfGFHUXlMMmd5Tnk4eE5UQTVOVGMzT1RJNU5USTJNaTh5TURCZk1URTRPRFkxTWpsZlJFVXVhbkJufGRjNjliZDI2NTk1MGUxODg0MjI5ZTI2MGViODk3ZTBlZDZhYWIxZTg0NjljZDEyNmNhYmUxNWJjZjY3YjYxMTM","altText":"200_11886529_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_11886529_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-11886529-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjM3NXxpbWFnZS9qcGVnfGFHUXlMMmd5Tnk4eE5UQTVOVGMzT1RJNU5USTJNaTh5TURCZk1URTRPRFkxTWpsZlJFVXVhbkJufGRjNjliZDI2NTk1MGUxODg0MjI5ZTI2MGViODk3ZTBlZDZhYWIxZTg0NjljZDEyNmNhYmUxNWJjZjY3YjYxMTM","altText":"200_11886529_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_11886529_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-11886529-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzAwODV8aW1hZ2UvanBlZ3xhRFUzTDJobVpTOHhOVEE1TlRjM05qa3pOVGsyTmk4eU1EQXdYekV4T0RnMk5USTVYMFJGTG1wd1p3fDBkYTEyZDdjOGY1YmE1MGIzYzBjZDhmOGQ1Y2NmMGZlYTE2ZjE4ZGIzZDliNDc3NDljODNlNGJkYjdjMjJjYTI","altText":"2000_11886529_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_11886529_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-11886529-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MTYwM3xpbWFnZS9qcGVnfGFEVmtMMmhoT0M4eE5UQTVOVGMzTnpNNU5EY3hPQzh4TkRRd1h6RXhPRGcyTlRJNVgwUkZMbXB3Wnd8NzkyZmFjZjJjMGEyNGMwZDliOTk2NTE1Y2E3NjM1NDlkZTRiYTc4OTlkMzMwODJlNDYyMjVhZTEwNTE1NTMzMw","altText":"1440_11886529_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_11886529_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-11886529-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDEyMXxpbWFnZS9qcGVnfGFHUXdMMmc1WVM4eE5UQTVOVGMzTnpjNE56a3pOQzh4TWpnd1h6RXhPRGcyTlRJNVgwUkZMbXB3Wnd8NzMwMmYxZWM5OGIxOWUzZmZiZWMxY2QwNzg2YjI1YzVlZTMzMDA1MDJjYzc0ZjVkNDFhM2U4ZjEyZWYwNTU5Zg","altText":"1280_11886529_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_11886529_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-11886529-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzM4NXxpbWFnZS9qcGVnfGFEZ3pMMmcwTlM4eE5UQTVOVGMzT0RFNE1URTFNQzh4TURJMFh6RXhPRGcyTlRJNVgwUkZMbXB3Wnd8NmZkZjRlODQ5Mjc4MzkwMGIwOTA0Y2QwMDE1NTljMmNkYWQ3OWJiNzg0MjM0YzdkNTBlZTExNDIzZmZlNGY0MQ","altText":"1024_11886529_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_11886529_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-11886529-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzQ2N3xpbWFnZS9qcGVnfGFEUm1MMmd6TlM4eE5UQTVOVGMzT0RZd056RXpOQzgzTmpoZk1URTRPRFkxTWpsZlJFVXVhbkJufGUwNmVhOGQ4MjJiM2FmN2ZhMGQ2NjZmOTJkNzY1YzFmNTY1MWQzZDRiNDk1NzBmYjFlOGU5YWZkZDlmZmNjZDk","altText":"768_11886529_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_11886529_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-11886529-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzAzNnxpbWFnZS9qcGVnfGFHSm1MMmd5WVM4eE5UQTVOVGMzT0Rrek5EZ3hOQzgwT0RCZk1URTRPRFkxTWpsZlJFVXVhbkJufGQ1MWIxZTAyMTJlNWRiYjNiNTMyMzk0MGU4YzE5ODEwOTRjODFjZDk1YzM5YWIxMDhmYjFkOWZiNGRjMzlkZTk","altText":"480_11886529_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_11886529_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-11886529-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjM3NXxpbWFnZS9qcGVnfGFHUXlMMmd5Tnk4eE5UQTVOVGMzT1RJNU5USTJNaTh5TURCZk1URTRPRFkxTWpsZlJFVXVhbkJufGRjNjliZDI2NTk1MGUxODg0MjI5ZTI2MGViODk3ZTBlZDZhYWIxZTg0NjljZDEyNmNhYmUxNWJjZjY3YjYxMTM","altText":"200_11886529_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_11886529_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-11886529-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjYwMnxpbWFnZS9qcGVnfGFETTVMMmhqTkM4eE5UQTVOVGM0TURFM09UazVPQzh4TWpCZk1URTRPRFkxTWpsZlJFVXVhbkJufDljZmY2MWQ2MWNkZTRhZWIxZjNlMWU3NThkOWZjNDI0ZmQ5MjIxN2Q5ZWUwZDIyZTFkODA5MGYyZWUzOWI2Mzk","altText":"120_11886529_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_11886529_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMzQwMjEzfGltYWdlL2pwZWd8YURkaUwyaGxNeTh4TlRBNU5UYzNOakE0TXprNU9BfGI3NjA3YjY2MGRiYmFhOTEzNDljMjgyM2I1ZDYzYTUzY2JhMDhmMTcwYzBlYmEwOGFmNDhjZjJiZDE0ZGUxMGM","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"11886529_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-4985616-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjc2MzZ8aW1hZ2UvanBlZ3xhRGxsTDJneE1pOHhOVEEyT0RNeE1qZ3lPVGs0TWk4eU1EQXdYelE1T0RVMk1UWmZSRVV1YW5CbnwzY2E1NzgwYWNjY2I0NWZlNjYxZDFmNDZmMTZhOTU0YTE4NGY4YTc0YmM1Y2M0OTZiNWQ1ZGE0MGUyMmZhNzc5","altText":"2000_4985616_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"2000_4985616_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-4985616-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjc2MzZ8aW1hZ2UvanBlZ3xhRGxsTDJneE1pOHhOVEEyT0RNeE1qZ3lPVGs0TWk4eU1EQXdYelE1T0RVMk1UWmZSRVV1YW5CbnwzY2E1NzgwYWNjY2I0NWZlNjYxZDFmNDZmMTZhOTU0YTE4NGY4YTc0YmM1Y2M0OTZiNWQ1ZGE0MGUyMmZhNzc5","altText":"2000_4985616_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"2000_4985616_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-4985616-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjc2MzZ8aW1hZ2UvanBlZ3xhRGxsTDJneE1pOHhOVEEyT0RNeE1qZ3lPVGs0TWk4eU1EQXdYelE1T0RVMk1UWmZSRVV1YW5CbnwzY2E1NzgwYWNjY2I0NWZlNjYxZDFmNDZmMTZhOTU0YTE4NGY4YTc0YmM1Y2M0OTZiNWQ1ZGE0MGUyMmZhNzc5","altText":"2000_4985616_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"2000_4985616_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-4985616-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzIyfGltYWdlL2pwZWd8YURBd0wyaGtPUzh4TlRBMk9ETXhORFEyT0RNNE1pOHlNREJmTkRrNE5UWXhObDlFUlM1cWNHY3w4ZjI3NDdhNGY4NDQxZDE5NjhjZWNlY2E1Yzc3ZmQyNmQyYmVmZmEyNjg2MWIyYmNkYjkxNmY3ZGZjMDcyOGRl","altText":"200_4985616_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"200_4985616_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-4985616-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzIyfGltYWdlL2pwZWd8YURBd0wyaGtPUzh4TlRBMk9ETXhORFEyT0RNNE1pOHlNREJmTkRrNE5UWXhObDlFUlM1cWNHY3w4ZjI3NDdhNGY4NDQxZDE5NjhjZWNlY2E1Yzc3ZmQyNmQyYmVmZmEyNjg2MWIyYmNkYjkxNmY3ZGZjMDcyOGRl","altText":"200_4985616_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"200_4985616_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-4985616-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjc2MzZ8aW1hZ2UvanBlZ3xhRGxsTDJneE1pOHhOVEEyT0RNeE1qZ3lPVGs0TWk4eU1EQXdYelE1T0RVMk1UWmZSRVV1YW5CbnwzY2E1NzgwYWNjY2I0NWZlNjYxZDFmNDZmMTZhOTU0YTE4NGY4YTc0YmM1Y2M0OTZiNWQ1ZGE0MGUyMmZhNzc5","altText":"2000_4985616_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"2000_4985616_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-4985616-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjc2MzZ8aW1hZ2UvanBlZ3xhREZoTDJnMk1TOHhOVEEyT0RNeE16QXlOalU1TUM4eE5EUXdYelE1T0RVMk1UWmZSRVV1YW5CbnxhNTRjOGIzYTVlMWVmM2NmZDA0OGJhMjRmMmEwMWMxODUxMDI3Y2VkNzhiN2Y2NTM4Y2FmYzcwYjM5MjhkYmE2","altText":"1440_4985616_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"1440_4985616_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-4985616-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDY0NjN8aW1hZ2UvanBlZ3xhR0U0TDJnMlpTOHhOVEEyT0RNeE16UXhPVGd3Tmk4eE1qZ3dYelE1T0RVMk1UWmZSRVV1YW5CbnwyN2RiZTFhZTMwNTRlNDA4Y2ZjMDVjNjdlZWYxOGYxZWNjM2M2YmJmZjQyYTI3OTBkMGUxMDJlNjk4MDdkNDI4","altText":"1280_4985616_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"1280_4985616_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-4985616-DE.jpg?context=bWFzdGVyfGltYWdlc3w3ODkyNHxpbWFnZS9qcGVnfGFETTVMMmczTmk4eE5UQTJPRE14TXpZNE1UazFNQzh4TURJMFh6UTVPRFUyTVRaZlJFVXVhbkJufDBiNWRkOWI3ODI3NmIwMmNhM2NkZjMzOWVjMmRmOTYwNzY0YzgxNDMyMmQyNDZmOGJhM2YzYThmN2M1Mjk3OWY","altText":"1024_4985616_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"1024_4985616_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-4985616-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTY2M3xpbWFnZS9qcGVnfGFHSXhMMmhqWVM4eE5UQTJPRE14TkRBd09UWXpNQzgzTmpoZk5EazROVFl4Tmw5RVJTNXFjR2N8Mzk1YmQwODg3ODk4ODgwYWEwOWMyOTliYzBmMmUwYWIxYTVhYjE4MDBkNzQyYzg4ZWIyZDU5NTQ0ZWI0ZTFjZg","altText":"768_4985616_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"768_4985616_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-4985616-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTE3NHxpbWFnZS9qcGVnfGFEZ3lMMmhrTVM4eE5UQTJPRE14TkRJd05qSXpPQzgwT0RCZk5EazROVFl4Tmw5RVJTNXFjR2N8ZGI3MTczNjMxYmExZWZkNDk4NGRiN2U2MjU3MzU2NjY5YzA2ZjUyNGExZTk3NTMzYzkxYmY2YWQ4ZGEyNTM3Yw","altText":"480_4985616_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"480_4985616_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-4985616-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzIyfGltYWdlL2pwZWd8YURBd0wyaGtPUzh4TlRBMk9ETXhORFEyT0RNNE1pOHlNREJmTkRrNE5UWXhObDlFUlM1cWNHY3w4ZjI3NDdhNGY4NDQxZDE5NjhjZWNlY2E1Yzc3ZmQyNmQyYmVmZmEyNjg2MWIyYmNkYjkxNmY3ZGZjMDcyOGRl","altText":"200_4985616_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"200_4985616_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-4985616-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjY5fGltYWdlL2pwZWd8YURZd0wyaGxZUzh4TlRBMk9ETXhORGs1TWpZM01DOHhNakJmTkRrNE5UWXhObDlFUlM1cWNHY3xjOWJhOTRjZGY4MWY3M2Y4YjljNjk5YWNhZjhiMGQxZmZkOGYzNmNmNjRjOTZhZmJmMzMzMzg5ODFjZmYyZTUz","altText":"120_4985616_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"120_4985616_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMDczMTF8aW1hZ2UvanBlZ3xhR0pqTDJnd05DOHhOVEEyT0RNeE1qRTNORFl5TWd8YTNmZjlkNGQ1MWQ3ZDM4OTkxYmY2ZWUxM2E4MmMxZjc1ZGNiMjFjZGI0MDZiN2FmMmI4MjlmOGUzZjM5MWEzNQ","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"4985616_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-11884202-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODA1NTB8aW1hZ2UvanBlZ3xhREZqTDJobE15OHhOVEE1TlRZeE5qSTNORFEyTWk4eU1EQXdYekV4T0RnME1qQXlYMFJGTG1wd1p3fDdhODc1ZDUyNDlmMDM4NjA3YWRlYjM5OGU1ZDE3NjUxYzkzYjk4YmJkNzA0ZTM5ODZjNzk3MzY1YzkyZDAwM2Q","altText":"2000_11884202_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_11884202_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-11884202-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODA1NTB8aW1hZ2UvanBlZ3xhREZqTDJobE15OHhOVEE1TlRZeE5qSTNORFEyTWk4eU1EQXdYekV4T0RnME1qQXlYMFJGTG1wd1p3fDdhODc1ZDUyNDlmMDM4NjA3YWRlYjM5OGU1ZDE3NjUxYzkzYjk4YmJkNzA0ZTM5ODZjNzk3MzY1YzkyZDAwM2Q","altText":"2000_11884202_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_11884202_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-11884202-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODA1NTB8aW1hZ2UvanBlZ3xhREZqTDJobE15OHhOVEE1TlRZeE5qSTNORFEyTWk4eU1EQXdYekV4T0RnME1qQXlYMFJGTG1wd1p3fDdhODc1ZDUyNDlmMDM4NjA3YWRlYjM5OGU1ZDE3NjUxYzkzYjk4YmJkNzA0ZTM5ODZjNzk3MzY1YzkyZDAwM2Q","altText":"2000_11884202_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_11884202_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-11884202-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTQ3OXxpbWFnZS9qcGVnfGFEZzJMMmc1WWk4eE5UQTVOVFl4TnprME5UWXpNQzh5TURCZk1URTRPRFF5TURKZlJFVXVhbkJufDQ3MWFiN2ZlZTlmYmMyNjNhMDU1ZTVjYTk1OTMxZDlmMzdkZjE2ZTkxNjUxNTBkMjRlMzhiZGQ0ZTBkZjY5ODA","altText":"200_11884202_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_11884202_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-11884202-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTQ3OXxpbWFnZS9qcGVnfGFEZzJMMmc1WWk4eE5UQTVOVFl4TnprME5UWXpNQzh5TURCZk1URTRPRFF5TURKZlJFVXVhbkJufDQ3MWFiN2ZlZTlmYmMyNjNhMDU1ZTVjYTk1OTMxZDlmMzdkZjE2ZTkxNjUxNTBkMjRlMzhiZGQ0ZTBkZjY5ODA","altText":"200_11884202_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_11884202_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-11884202-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODA1NTB8aW1hZ2UvanBlZ3xhREZqTDJobE15OHhOVEE1TlRZeE5qSTNORFEyTWk4eU1EQXdYekV4T0RnME1qQXlYMFJGTG1wd1p3fDdhODc1ZDUyNDlmMDM4NjA3YWRlYjM5OGU1ZDE3NjUxYzkzYjk4YmJkNzA0ZTM5ODZjNzk3MzY1YzkyZDAwM2Q","altText":"2000_11884202_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_11884202_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-11884202-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTQ0NjN8aW1hZ2UvanBlZ3xhR1ZrTDJobE9TOHhOVEE1TlRZeE5qUTNNVEEzTUM4eE5EUXdYekV4T0RnME1qQXlYMFJGTG1wd1p3fGIzOTNiMTFmODE4OWNmYmY0MTQ5YTkzMDUyNjM2ZjEzZWYzYjFmYzc4ODM0Njg3ZWRjYjU3ODI2Mjc1Yjg0NjI","altText":"1440_11884202_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_11884202_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-11884202-DE.jpg?context=bWFzdGVyfGltYWdlc3w5Nzc4OXxpbWFnZS9qcGVnfGFHSmlMMmhtTXk4eE5UQTVOVFl4Tmpjek16SXhOQzh4TWpnd1h6RXhPRGcwTWpBeVgwUkZMbXB3Wnd8NTUzMWQzOTY2MmZhZmY3NjkzYjY3YWU1OWQ0MDMzYzMzMGE3NzE1YjQ4ODI3OTJkZDIyNTEwYjM3YTMyZGY1NQ","altText":"1280_11884202_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_11884202_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-11884202-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MzM0NnxpbWFnZS9qcGVnfGFETmhMMmhpTUM4eE5UQTVOVFl4TnpNeU16QXpPQzh4TURJMFh6RXhPRGcwTWpBeVgwUkZMbXB3Wnd8ZDdkNmIzMDE4MTI4ZTI1NGY2OThkZmMwOTljNWQ3YmNjYjMzMDcwYTc4ZDMwYzlmMGM4ZjlmN2QzOTY2MGQ5ZQ","altText":"1024_11884202_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_11884202_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-11884202-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTc1NXxpbWFnZS9qcGVnfGFEVTBMMmhoTlM4eE5UQTVOVFl4TnpZNE16UTROaTgzTmpoZk1URTRPRFF5TURKZlJFVXVhbkJufDVlMDViMjkxZjJmODdiOTE5Y2VmOTQ2YzVlODJlMzQ0NDJmZThhZDRiYTgyMzM5OTVjZTZlZDEyNGNiYzY2YTY","altText":"768_11884202_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_11884202_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-11884202-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTU5MHxpbWFnZS9qcGVnfGFEUTFMMmc1Wmk4eE5UQTVOVFl4TnpneE5EVTFPQzgwT0RCZk1URTRPRFF5TURKZlJFVXVhbkJufDgyZTc1MDFlOWZjOTAzYjE2ODE0NGI4MGM2NzhkMTQ2MjUxMmNkMGRjMjNjZTQxMzExYWIwODE5MTM4MDc4YWM","altText":"480_11884202_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_11884202_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-11884202-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTQ3OXxpbWFnZS9qcGVnfGFEZzJMMmc1WWk4eE5UQTVOVFl4TnprME5UWXpNQzh5TURCZk1URTRPRFF5TURKZlJFVXVhbkJufDQ3MWFiN2ZlZTlmYmMyNjNhMDU1ZTVjYTk1OTMxZDlmMzdkZjE2ZTkxNjUxNTBkMjRlMzhiZGQ0ZTBkZjY5ODA","altText":"200_11884202_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_11884202_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-11884202-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk1NnxpbWFnZS9qcGVnfGFETmpMMmcwTXk4eE5UQTVOVFl4T0RRd05ETTRNaTh4TWpCZk1URTRPRFF5TURKZlJFVXVhbkJufDlkN2I1YzdhMjJiZDdjZjEzYjEyNmUxYzYxYWU0NGMyMWQ5YjAzM2ZlYzIyYTM5MzEyZTQxNTE1ZDJjODcyOTM","altText":"120_11884202_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_11884202_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMDUzODQ3fGltYWdlL2pwZWd8YURJeUwyZzRaQzh4TlRBNU5UWXhOVGd4TlRjeE1BfDFjN2Q3NzZhYTI0YTU0MTNiZmJjYzYxMWU5ZGY0MmI5ZTU5MThmMjQwMWMwOTJlMjE5ODc2ZjhjNTcwZDlmMjk","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"11884202_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-11886527-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MDQ1NnxpbWFnZS9qcGVnfGFEWTJMMmczWWk4eE5UQTVOVEUwTVRZNU5UVXhPQzh5TURBd1h6RXhPRGcyTlRJM1gwUkZMbXB3Wnd8MzMzMjlkZGIyNjI2MjkyMjgyNWYyOTcwYTEwMmZmYmQ1ZTU5MWU4ZTgyMWIxZjJiMzM1MDY3ZmFhZmUwYzkxZA","altText":"2000_11886527_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_11886527_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-11886527-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MDQ1NnxpbWFnZS9qcGVnfGFEWTJMMmczWWk4eE5UQTVOVEUwTVRZNU5UVXhPQzh5TURBd1h6RXhPRGcyTlRJM1gwUkZMbXB3Wnd8MzMzMjlkZGIyNjI2MjkyMjgyNWYyOTcwYTEwMmZmYmQ1ZTU5MWU4ZTgyMWIxZjJiMzM1MDY3ZmFhZmUwYzkxZA","altText":"2000_11886527_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_11886527_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-11886527-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MDQ1NnxpbWFnZS9qcGVnfGFEWTJMMmczWWk4eE5UQTVOVEUwTVRZNU5UVXhPQzh5TURBd1h6RXhPRGcyTlRJM1gwUkZMbXB3Wnd8MzMzMjlkZGIyNjI2MjkyMjgyNWYyOTcwYTEwMmZmYmQ1ZTU5MWU4ZTgyMWIxZjJiMzM1MDY3ZmFhZmUwYzkxZA","altText":"2000_11886527_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_11886527_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-11886527-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDIxMHxpbWFnZS9qcGVnfGFHUTRMMmcxWVM4eE5UQTVOVEUwTXpjeU56RXpOQzh5TURCZk1URTRPRFkxTWpkZlJFVXVhbkJufGFhNTM3MTU0NDk3NDZjODE1YmRkMDA2Mjg4OTMxZTUyMWI3YjU3M2ZmMzkzMjFlZTRiZWQ0NzBiZjFhNTdjYWM","altText":"200_11886527_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_11886527_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-11886527-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDIxMHxpbWFnZS9qcGVnfGFHUTRMMmcxWVM4eE5UQTVOVEUwTXpjeU56RXpOQzh5TURCZk1URTRPRFkxTWpkZlJFVXVhbkJufGFhNTM3MTU0NDk3NDZjODE1YmRkMDA2Mjg4OTMxZTUyMWI3YjU3M2ZmMzkzMjFlZTRiZWQ0NzBiZjFhNTdjYWM","altText":"200_11886527_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_11886527_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-11886527-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MDQ1NnxpbWFnZS9qcGVnfGFEWTJMMmczWWk4eE5UQTVOVEUwTVRZNU5UVXhPQzh5TURBd1h6RXhPRGcyTlRJM1gwUkZMbXB3Wnd8MzMzMjlkZGIyNjI2MjkyMjgyNWYyOTcwYTEwMmZmYmQ1ZTU5MWU4ZTgyMWIxZjJiMzM1MDY3ZmFhZmUwYzkxZA","altText":"2000_11886527_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_11886527_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-11886527-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTA0NXxpbWFnZS9qcGVnfGFERmpMMmd5TXk4eE5UQTVOVEUwTWpFMU5ESTNNQzh4TkRRd1h6RXhPRGcyTlRJM1gwUkZMbXB3Wnd8YjU1MTc0ZTkwNDgxMWQ4ZWZlNDM5YjEzZjA0NWE5YWFlZDRjYjgzOWM5YWYxNzQ4MDcxZDI5NjI5OGVlYjdlNw","altText":"1440_11886527_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_11886527_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-11886527-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTA0NXxpbWFnZS9qcGVnfGFESTBMMmd4TlM4eE5UQTVOVEUwTWpVNE1ESTFOQzh4TWpnd1h6RXhPRGcyTlRJM1gwUkZMbXB3Wnd8ZWNkOTg5MTRmZjAxOWZiMjUxMjRkYTFjODE4YTQzYmMxZjNmNjhiZWE3M2UwOThkOWQ3MjU4NDQwMTBhMzdlNQ","altText":"1280_11886527_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_11886527_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-11886527-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDk3N3xpbWFnZS9qcGVnfGFHTXdMMmd3WWk4eE5UQTVOVEUwTWpnd09UWXpNQzh4TURJMFh6RXhPRGcyTlRJM1gwUkZMbXB3Wnd8MmRiYTYyMzZiYjcwZDYwNjZkZWQxYzBkYTBjMDgwNTg4YjVmNzkzZjg4MTEwNGM0OTBkY2IxYWU3MDI1ODZiYw","altText":"1024_11886527_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_11886527_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-11886527-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTY1M3xpbWFnZS9qcGVnfGFEZGpMMmcwTXk4eE5UQTVOVEUwTXpBM01UYzNOQzgzTmpoZk1URTRPRFkxTWpkZlJFVXVhbkJufGQzZmY0N2Q4NmExMTUzMmI5MDI2NzAzYTI2MzQxMDA1Mzc3MDEyZjE0YjQ3NGNlOWZjOTkxMDhmNzAwYmI2Mjc","altText":"768_11886527_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_11886527_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-11886527-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDg3MnxpbWFnZS9qcGVnfGFHWTRMMmcwWkM4eE5UQTVOVEUwTXpNNU9UUTFOQzgwT0RCZk1URTRPRFkxTWpkZlJFVXVhbkJufGYyMmNkZDkwYTU1OWZjYzBkZDIzNmY0ZDI0YmZiMDEwZjZjMmZlY2NiMjc1ODJiOTQ2Njk1Mzg2YzE0MjgyNmY","altText":"480_11886527_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_11886527_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-11886527-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDIxMHxpbWFnZS9qcGVnfGFHUTRMMmcxWVM4eE5UQTVOVEUwTXpjeU56RXpOQzh5TURCZk1URTRPRFkxTWpkZlJFVXVhbkJufGFhNTM3MTU0NDk3NDZjODE1YmRkMDA2Mjg4OTMxZTUyMWI3YjU3M2ZmMzkzMjFlZTRiZWQ0NzBiZjFhNTdjYWM","altText":"200_11886527_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_11886527_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-11886527-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDIwNXxpbWFnZS9qcGVnfGFETXdMMmhqTlM4eE5UQTVOVEUwTkRjM05UY3hNQzh4TWpCZk1URTRPRFkxTWpkZlJFVXVhbkJufGMyNGNlYzlhM2UyOTdiOWMyMzMzOWE1NWY4NjdkMTE0Y2Y3NGQxYTIzZWEyY2EzZTliMWEyMzExNWY0YTBkMzM","altText":"120_11886527_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_11886527_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3Mjc3OTB8aW1hZ2UvanBlZ3xhR0pqTDJobE9DOHhOVEE1TlRFME1EVTRNVFF3Tmd8OGFlN2RmZDQwMDlkZjU0Njk0MmNiNDljMmJiODg5MTgyZjk1MGJjNTY3YmJlYmI0YTc4ZTA4YTk0ZWI5OGU2ZQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"11886527_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-11886529-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzAwODV8aW1hZ2UvanBlZ3xhRFUzTDJobVpTOHhOVEE1TlRjM05qa3pOVGsyTmk4eU1EQXdYekV4T0RnMk5USTVYMFJGTG1wd1p3fDBkYTEyZDdjOGY1YmE1MGIzYzBjZDhmOGQ1Y2NmMGZlYTE2ZjE4ZGIzZDliNDc3NDljODNlNGJkYjdjMjJjYTI","altText":"2000_11886529_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_11886529_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-11886529-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzAwODV8aW1hZ2UvanBlZ3xhRFUzTDJobVpTOHhOVEE1TlRjM05qa3pOVGsyTmk4eU1EQXdYekV4T0RnMk5USTVYMFJGTG1wd1p3fDBkYTEyZDdjOGY1YmE1MGIzYzBjZDhmOGQ1Y2NmMGZlYTE2ZjE4ZGIzZDliNDc3NDljODNlNGJkYjdjMjJjYTI","altText":"2000_11886529_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_11886529_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-11886529-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzAwODV8aW1hZ2UvanBlZ3xhRFUzTDJobVpTOHhOVEE1TlRjM05qa3pOVGsyTmk4eU1EQXdYekV4T0RnMk5USTVYMFJGTG1wd1p3fDBkYTEyZDdjOGY1YmE1MGIzYzBjZDhmOGQ1Y2NmMGZlYTE2ZjE4ZGIzZDliNDc3NDljODNlNGJkYjdjMjJjYTI","altText":"2000_11886529_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_11886529_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-11886529-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjM3NXxpbWFnZS9qcGVnfGFHUXlMMmd5Tnk4eE5UQTVOVGMzT1RJNU5USTJNaTh5TURCZk1URTRPRFkxTWpsZlJFVXVhbkJufGRjNjliZDI2NTk1MGUxODg0MjI5ZTI2MGViODk3ZTBlZDZhYWIxZTg0NjljZDEyNmNhYmUxNWJjZjY3YjYxMTM","altText":"200_11886529_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_11886529_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-11886529-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjM3NXxpbWFnZS9qcGVnfGFHUXlMMmd5Tnk4eE5UQTVOVGMzT1RJNU5USTJNaTh5TURCZk1URTRPRFkxTWpsZlJFVXVhbkJufGRjNjliZDI2NTk1MGUxODg0MjI5ZTI2MGViODk3ZTBlZDZhYWIxZTg0NjljZDEyNmNhYmUxNWJjZjY3YjYxMTM","altText":"200_11886529_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_11886529_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-11886529-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzAwODV8aW1hZ2UvanBlZ3xhRFUzTDJobVpTOHhOVEE1TlRjM05qa3pOVGsyTmk4eU1EQXdYekV4T0RnMk5USTVYMFJGTG1wd1p3fDBkYTEyZDdjOGY1YmE1MGIzYzBjZDhmOGQ1Y2NmMGZlYTE2ZjE4ZGIzZDliNDc3NDljODNlNGJkYjdjMjJjYTI","altText":"2000_11886529_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_11886529_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-11886529-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MTYwM3xpbWFnZS9qcGVnfGFEVmtMMmhoT0M4eE5UQTVOVGMzTnpNNU5EY3hPQzh4TkRRd1h6RXhPRGcyTlRJNVgwUkZMbXB3Wnd8NzkyZmFjZjJjMGEyNGMwZDliOTk2NTE1Y2E3NjM1NDlkZTRiYTc4OTlkMzMwODJlNDYyMjVhZTEwNTE1NTMzMw","altText":"1440_11886529_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_11886529_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-11886529-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDEyMXxpbWFnZS9qcGVnfGFHUXdMMmc1WVM4eE5UQTVOVGMzTnpjNE56a3pOQzh4TWpnd1h6RXhPRGcyTlRJNVgwUkZMbXB3Wnd8NzMwMmYxZWM5OGIxOWUzZmZiZWMxY2QwNzg2YjI1YzVlZTMzMDA1MDJjYzc0ZjVkNDFhM2U4ZjEyZWYwNTU5Zg","altText":"1280_11886529_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_11886529_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-11886529-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzM4NXxpbWFnZS9qcGVnfGFEZ3pMMmcwTlM4eE5UQTVOVGMzT0RFNE1URTFNQzh4TURJMFh6RXhPRGcyTlRJNVgwUkZMbXB3Wnd8NmZkZjRlODQ5Mjc4MzkwMGIwOTA0Y2QwMDE1NTljMmNkYWQ3OWJiNzg0MjM0YzdkNTBlZTExNDIzZmZlNGY0MQ","altText":"1024_11886529_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_11886529_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-11886529-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzQ2N3xpbWFnZS9qcGVnfGFEUm1MMmd6TlM4eE5UQTVOVGMzT0RZd056RXpOQzgzTmpoZk1URTRPRFkxTWpsZlJFVXVhbkJufGUwNmVhOGQ4MjJiM2FmN2ZhMGQ2NjZmOTJkNzY1YzFmNTY1MWQzZDRiNDk1NzBmYjFlOGU5YWZkZDlmZmNjZDk","altText":"768_11886529_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_11886529_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-11886529-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzAzNnxpbWFnZS9qcGVnfGFHSm1MMmd5WVM4eE5UQTVOVGMzT0Rrek5EZ3hOQzgwT0RCZk1URTRPRFkxTWpsZlJFVXVhbkJufGQ1MWIxZTAyMTJlNWRiYjNiNTMyMzk0MGU4YzE5ODEwOTRjODFjZDk1YzM5YWIxMDhmYjFkOWZiNGRjMzlkZTk","altText":"480_11886529_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_11886529_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-11886529-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjM3NXxpbWFnZS9qcGVnfGFHUXlMMmd5Tnk4eE5UQTVOVGMzT1RJNU5USTJNaTh5TURCZk1URTRPRFkxTWpsZlJFVXVhbkJufGRjNjliZDI2NTk1MGUxODg0MjI5ZTI2MGViODk3ZTBlZDZhYWIxZTg0NjljZDEyNmNhYmUxNWJjZjY3YjYxMTM","altText":"200_11886529_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_11886529_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-11886529-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjYwMnxpbWFnZS9qcGVnfGFETTVMMmhqTkM4eE5UQTVOVGM0TURFM09UazVPQzh4TWpCZk1URTRPRFkxTWpsZlJFVXVhbkJufDljZmY2MWQ2MWNkZTRhZWIxZjNlMWU3NThkOWZjNDI0ZmQ5MjIxN2Q5ZWUwZDIyZTFkODA5MGYyZWUzOWI2Mzk","altText":"120_11886529_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_11886529_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMzQwMjEzfGltYWdlL2pwZWd8YURkaUwyaGxNeTh4TlRBNU5UYzNOakE0TXprNU9BfGI3NjA3YjY2MGRiYmFhOTEzNDljMjgyM2I1ZDYzYTUzY2JhMDhmMTcwYzBlYmEwOGFmNDhjZjJiZDE0ZGUxMGM","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"11886529_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-4985616-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjc2MzZ8aW1hZ2UvanBlZ3xhRGxsTDJneE1pOHhOVEEyT0RNeE1qZ3lPVGs0TWk4eU1EQXdYelE1T0RVMk1UWmZSRVV1YW5CbnwzY2E1NzgwYWNjY2I0NWZlNjYxZDFmNDZmMTZhOTU0YTE4NGY4YTc0YmM1Y2M0OTZiNWQ1ZGE0MGUyMmZhNzc5","altText":"2000_4985616_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"2000_4985616_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-4985616-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjc2MzZ8aW1hZ2UvanBlZ3xhRGxsTDJneE1pOHhOVEEyT0RNeE1qZ3lPVGs0TWk4eU1EQXdYelE1T0RVMk1UWmZSRVV1YW5CbnwzY2E1NzgwYWNjY2I0NWZlNjYxZDFmNDZmMTZhOTU0YTE4NGY4YTc0YmM1Y2M0OTZiNWQ1ZGE0MGUyMmZhNzc5","altText":"2000_4985616_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"2000_4985616_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-4985616-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjc2MzZ8aW1hZ2UvanBlZ3xhRGxsTDJneE1pOHhOVEEyT0RNeE1qZ3lPVGs0TWk4eU1EQXdYelE1T0RVMk1UWmZSRVV1YW5CbnwzY2E1NzgwYWNjY2I0NWZlNjYxZDFmNDZmMTZhOTU0YTE4NGY4YTc0YmM1Y2M0OTZiNWQ1ZGE0MGUyMmZhNzc5","altText":"2000_4985616_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"2000_4985616_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-4985616-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzIyfGltYWdlL2pwZWd8YURBd0wyaGtPUzh4TlRBMk9ETXhORFEyT0RNNE1pOHlNREJmTkRrNE5UWXhObDlFUlM1cWNHY3w4ZjI3NDdhNGY4NDQxZDE5NjhjZWNlY2E1Yzc3ZmQyNmQyYmVmZmEyNjg2MWIyYmNkYjkxNmY3ZGZjMDcyOGRl","altText":"200_4985616_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"200_4985616_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-4985616-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzIyfGltYWdlL2pwZWd8YURBd0wyaGtPUzh4TlRBMk9ETXhORFEyT0RNNE1pOHlNREJmTkRrNE5UWXhObDlFUlM1cWNHY3w4ZjI3NDdhNGY4NDQxZDE5NjhjZWNlY2E1Yzc3ZmQyNmQyYmVmZmEyNjg2MWIyYmNkYjkxNmY3ZGZjMDcyOGRl","altText":"200_4985616_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"200_4985616_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-4985616-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjc2MzZ8aW1hZ2UvanBlZ3xhRGxsTDJneE1pOHhOVEEyT0RNeE1qZ3lPVGs0TWk4eU1EQXdYelE1T0RVMk1UWmZSRVV1YW5CbnwzY2E1NzgwYWNjY2I0NWZlNjYxZDFmNDZmMTZhOTU0YTE4NGY4YTc0YmM1Y2M0OTZiNWQ1ZGE0MGUyMmZhNzc5","altText":"2000_4985616_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"2000_4985616_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-4985616-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjc2MzZ8aW1hZ2UvanBlZ3xhREZoTDJnMk1TOHhOVEEyT0RNeE16QXlOalU1TUM4eE5EUXdYelE1T0RVMk1UWmZSRVV1YW5CbnxhNTRjOGIzYTVlMWVmM2NmZDA0OGJhMjRmMmEwMWMxODUxMDI3Y2VkNzhiN2Y2NTM4Y2FmYzcwYjM5MjhkYmE2","altText":"1440_4985616_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"1440_4985616_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-4985616-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDY0NjN8aW1hZ2UvanBlZ3xhR0U0TDJnMlpTOHhOVEEyT0RNeE16UXhPVGd3Tmk4eE1qZ3dYelE1T0RVMk1UWmZSRVV1YW5CbnwyN2RiZTFhZTMwNTRlNDA4Y2ZjMDVjNjdlZWYxOGYxZWNjM2M2YmJmZjQyYTI3OTBkMGUxMDJlNjk4MDdkNDI4","altText":"1280_4985616_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"1280_4985616_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-4985616-DE.jpg?context=bWFzdGVyfGltYWdlc3w3ODkyNHxpbWFnZS9qcGVnfGFETTVMMmczTmk4eE5UQTJPRE14TXpZNE1UazFNQzh4TURJMFh6UTVPRFUyTVRaZlJFVXVhbkJufDBiNWRkOWI3ODI3NmIwMmNhM2NkZjMzOWVjMmRmOTYwNzY0YzgxNDMyMmQyNDZmOGJhM2YzYThmN2M1Mjk3OWY","altText":"1024_4985616_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"1024_4985616_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-4985616-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTY2M3xpbWFnZS9qcGVnfGFHSXhMMmhqWVM4eE5UQTJPRE14TkRBd09UWXpNQzgzTmpoZk5EazROVFl4Tmw5RVJTNXFjR2N8Mzk1YmQwODg3ODk4ODgwYWEwOWMyOTliYzBmMmUwYWIxYTVhYjE4MDBkNzQyYzg4ZWIyZDU5NTQ0ZWI0ZTFjZg","altText":"768_4985616_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"768_4985616_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-4985616-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTE3NHxpbWFnZS9qcGVnfGFEZ3lMMmhrTVM4eE5UQTJPRE14TkRJd05qSXpPQzgwT0RCZk5EazROVFl4Tmw5RVJTNXFjR2N8ZGI3MTczNjMxYmExZWZkNDk4NGRiN2U2MjU3MzU2NjY5YzA2ZjUyNGExZTk3NTMzYzkxYmY2YWQ4ZGEyNTM3Yw","altText":"480_4985616_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"480_4985616_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-4985616-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzIyfGltYWdlL2pwZWd8YURBd0wyaGtPUzh4TlRBMk9ETXhORFEyT0RNNE1pOHlNREJmTkRrNE5UWXhObDlFUlM1cWNHY3w4ZjI3NDdhNGY4NDQxZDE5NjhjZWNlY2E1Yzc3ZmQyNmQyYmVmZmEyNjg2MWIyYmNkYjkxNmY3ZGZjMDcyOGRl","altText":"200_4985616_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"200_4985616_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-4985616-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjY5fGltYWdlL2pwZWd8YURZd0wyaGxZUzh4TlRBMk9ETXhORGs1TWpZM01DOHhNakJmTkRrNE5UWXhObDlFUlM1cWNHY3xjOWJhOTRjZGY4MWY3M2Y4YjljNjk5YWNhZjhiMGQxZmZkOGYzNmNmNjRjOTZhZmJmMzMzMzg5ODFjZmYyZTUz","altText":"120_4985616_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"120_4985616_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMDczMTF8aW1hZ2UvanBlZ3xhR0pqTDJnd05DOHhOVEEyT0RNeE1qRTNORFl5TWd8YTNmZjlkNGQ1MWQ3ZDM4OTkxYmY2ZWUxM2E4MmMxZjc1ZGNiMjFjZGI0MDZiN2FmMmI4MjlmOGUzZjM5MWEzNQ","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"4985616_DE.jpg"}],"categories":[{"code":"20074","name":"WAGO I/O System Field","url":"/c/i-o-system-field","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"i_o_system_field","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"50008","name":"Controllers, Bus couplers and I/O","url":"/c/controllers-bus-couplers-i-o","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"controllers-bus-couplers-i-o","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10016","name":"I/O Systems","url":"/c/i-o-systems","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"i-o-systems","superCategories":[{"code":"10200","name":"Automation Technology","url":"/c/automation-technology","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"For optimal automation both inside and outside the control cabinet: the flexible IP20 and IP67 remote I/O systems for all applications and environments.","categoryReferenceUrl":null,"contentPageLink":"/automation-technology/discover-io-systems"}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"765-4203/100-000","stock":null,"url":"/i-o-systems/4-port-io-link-master-class-a/p/765-4203_100-000","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":[],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4066966063165","primaryCategoryName":"I/O Systems","numberContentUnits":1.0,"numberPackageUnits":1.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["I/O Systems"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":1619733600000,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20074","name":"WAGO I/O System Field","url":"/c/i-o-system-field","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"i_o_system_field","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"WAGO I/O System Field","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"4-Port IO-Link Master Class A","primaryImageUrl":null,"productGroup":null,"nameEn":"4-Port IO-Link Master Class A; EtherCAT; DC 24 V / 2.0 A; 4xM12 connection; SlimLine","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"60480325","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"IO-Link master","productColor":null,"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":null,"hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":[],"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
WAGO I/O System Field
Item no. 765-4203/100-000
4-Port IO-Link Master Class A; EtherCAT; DC 24 V / 2.0 A; 4xM12 connection; SlimLine