[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"769-114/145-000","name":"1-conductor female connector; CAGE CLAMP®; 4 mm²; Pin spacing 5 mm; 14-pole; coding finger; Centered locking levers; Strain relief plate; 4,00 mm²; gray","url":"/rail-mount-terminal-blocks/1-conductor-female-connector/p/769-114_145-000","description":"<h2>Female connector, 769 Series, gray</h2><br/><br/>This female connector (item number 769-114/145-000) simplifies electrical installations. Pluggable rail-mount terminal blocks are primarily found in switchgear units and control systems, most notably in railroad technology. These innovative systems combine the benefits of rail-mount terminal blocks and connectors for a flexible and reliable wiring system. You also have the option of pre-assembling installations, which not only makes production but also installation, operation, and maintenance more efficient and cost-effective. Rated current and voltage are important parameters when choosing a pluggable rail-mount terminal block, as they determine the product's suitability for different applications. This product has a rated voltage of 500 V and a rated current of 32 A. Conductors should only be connected to this female connector if their strip length is between 8 mm and 9 mm. This product features conductor terminals and utilizes CAGE CLAMP®. Our highly-rated and maintenance-free CAGE CLAMP® connection makes it easy to connect all conductor types without having to prepare the conductor. For example, you don't need to crimp ferrules. Dimensions: 70 x 70 x 18.5 mm (width x height x depth). Depending on the conductor type, this female connector is ideal for conductor cross sections ranging from 0.08 mm² to 4 mm². Up to fourteen potentials / fourteen poles can be connected to this terminal strip using fourteen clamping points. The gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this female connector/socket. You can connect copper conductors via front-entry wiring. You can secure connected conductors with the strain relief plate to make cables easier to handle..<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w4OTc4Mzl8aW1hZ2UvanBlZ3xhR0V5TDJneVl5OHhOVEE1TmpJeU5EUTRNVE14TUF8NzI2MTI4OGJjM2VjYmJmZTgzY2RlOWJmZTc2YTg3NmRhNTExMjdmZjY0MmEzMmUwZDI0YjRmZGFjNGM1YzRlNA","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"13398029_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-13398029-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjMzMzh8aW1hZ2UvanBlZ3xhREF3TDJnNFl5OHhOVEE1TmpJeU5URTJPVFF6T0M4eU1EQXdYekV6TXprNE1ESTVYMFJGTG1wd1p3fGNjYTMzNDM5ZjQ4NThhYzMxNWM3NDk2YjZiNzMxNDYwYTgzZGFhM2JiYmYwNDRjYTZjYmU2ODA2Njg1MTJhYWU","altText":"2000_13398029_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_13398029_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-13398029-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjMzMzh8aW1hZ2UvanBlZ3xhREF3TDJnNFl5OHhOVEE1TmpJeU5URTJPVFF6T0M4eU1EQXdYekV6TXprNE1ESTVYMFJGTG1wd1p3fGNjYTMzNDM5ZjQ4NThhYzMxNWM3NDk2YjZiNzMxNDYwYTgzZGFhM2JiYmYwNDRjYTZjYmU2ODA2Njg1MTJhYWU","altText":"2000_13398029_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_13398029_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-13398029-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjMzMzh8aW1hZ2UvanBlZ3xhREF3TDJnNFl5OHhOVEE1TmpJeU5URTJPVFF6T0M4eU1EQXdYekV6TXprNE1ESTVYMFJGTG1wd1p3fGNjYTMzNDM5ZjQ4NThhYzMxNWM3NDk2YjZiNzMxNDYwYTgzZGFhM2JiYmYwNDRjYTZjYmU2ODA2Njg1MTJhYWU","altText":"2000_13398029_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_13398029_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-13398029-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjMzMzh8aW1hZ2UvanBlZ3xhREF3TDJnNFl5OHhOVEE1TmpJeU5URTJPVFF6T0M4eU1EQXdYekV6TXprNE1ESTVYMFJGTG1wd1p3fGNjYTMzNDM5ZjQ4NThhYzMxNWM3NDk2YjZiNzMxNDYwYTgzZGFhM2JiYmYwNDRjYTZjYmU2ODA2Njg1MTJhYWU","altText":"2000_13398029_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_13398029_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-13398029-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDczMDZ8aW1hZ2UvanBlZ3xhR1V5TDJnNU5TOHhOVEE1TmpJeU5UUXpNVFU0TWk4eE5EUXdYekV6TXprNE1ESTVYMFJGTG1wd1p3fDIzMjMzNjcwODc1M2Y4NTM3OTY3YzcyYWM3MGJlZDJkZTBlMWQwNmIxYTQwYzY4NzBjZGViZDQ5NzQ2M2MxODI","altText":"1440_13398029_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_13398029_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-13398029-DE.jpg?context=bWFzdGVyfGltYWdlc3w5Mjk4MHxpbWFnZS9qcGVnfGFHTTVMMmhoTUM4eE5UQTVOakl5TlRjNU1qQXpNQzh4TWpnd1h6RXpNems0TURJNVgwUkZMbXB3Wnd8MGQ1ZWY3MmViNGI1OGM4YzYwMDAxZTYwNDE2YzEwNGQwMzEzOThhN2UzOTZkYTBjMGRkYzQyMmExNmNlZGU2NA","altText":"1280_13398029_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_13398029_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-13398029-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTM5NXxpbWFnZS9qcGVnfGFEZzFMMmhoTnk4eE5UQTVOakl5TlRrNE9EWXpPQzh4TURJMFh6RXpNems0TURJNVgwUkZMbXB3Wnd8MjkyZWZkZjcwNTk5MDA4YmQ2ZDkyOTI4NjBkODk2NTJmMmMwMGY2MjZmMDNkMDA2OWNlZjI0ZmNiYzEyM2U3Zg","altText":"1024_13398029_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_13398029_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-13398029-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjM5M3xpbWFnZS9qcGVnfGFERXlMMmhtT1M4eE5UQTVOakl5TmpJMU1EYzRNaTgzTmpoZk1UTXpPVGd3TWpsZlJFVXVhbkJufGI2MTgwNDUxYjM5ZmNjY2QwODdiMGRhNjY5ZTVhY2Q1OWYwYmU3ZDA4ZmIwYmY2ZmVjNDhkYzhlZjQzNTk3NDY","altText":"768_13398029_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_13398029_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-13398029-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDA3MHxpbWFnZS9qcGVnfGFERm1MMmhtWkM4eE5UQTVOakl5TmpVeE1qa3lOaTgwT0RCZk1UTXpPVGd3TWpsZlJFVXVhbkJufDMwODVhMGQyYWQxOTRhNWNmNDgxZDg2ZDBiN2Q1ZGZjZGRkNjMxMDQzYzQ1M2ZhN2U3OTg4NjRiN2FjMjc1MTU","altText":"480_13398029_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_13398029_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-13398029-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzA1OXxpbWFnZS9qcGVnfGFHRXdMMmhtTlM4eE5UQTVOakl5TmpjM05UQTNNQzh5TURCZk1UTXpPVGd3TWpsZlJFVXVhbkJufGEwNDkzZWFmZWVjYTU0OTVhMzZjMzAyYTY0MjljZWYyODRmOTQxNjI2N2FmOWUzZWRkOGZmMTgzYjNlNWZjN2I","altText":"200_13398029_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_13398029_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-13398029-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzA1OXxpbWFnZS9qcGVnfGFHRXdMMmhtTlM4eE5UQTVOakl5TmpjM05UQTNNQzh5TURCZk1UTXpPVGd3TWpsZlJFVXVhbkJufGEwNDkzZWFmZWVjYTU0OTVhMzZjMzAyYTY0MjljZWYyODRmOTQxNjI2N2FmOWUzZWRkOGZmMTgzYjNlNWZjN2I","altText":"200_13398029_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_13398029_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-13398029-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzA1OXxpbWFnZS9qcGVnfGFHRXdMMmhtTlM4eE5UQTVOakl5TmpjM05UQTNNQzh5TURCZk1UTXpPVGd3TWpsZlJFVXVhbkJufGEwNDkzZWFmZWVjYTU0OTVhMzZjMzAyYTY0MjljZWYyODRmOTQxNjI2N2FmOWUzZWRkOGZmMTgzYjNlNWZjN2I","altText":"200_13398029_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_13398029_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-13398029-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzg1MnxpbWFnZS9qcGVnfGFESTFMMmd6WVM4eE5UQTVOakl5T0RBMU16QXlNaTh4TWpCZk1UTXpPVGd3TWpsZlJFVXVhbkJufGRhZTIyMGY4NjU3OWM2MGQ1YjA3NjdkOTE3NDI0NzZiZDc5MmFkNWM3MmU4NmUzMjg3Y2NlZTdkYWJhNWVhMmY","altText":"120_13398029_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_13398029_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-13398029-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjMzMzh8aW1hZ2UvanBlZ3xhREF3TDJnNFl5OHhOVEE1TmpJeU5URTJPVFF6T0M4eU1EQXdYekV6TXprNE1ESTVYMFJGTG1wd1p3fGNjYTMzNDM5ZjQ4NThhYzMxNWM3NDk2YjZiNzMxNDYwYTgzZGFhM2JiYmYwNDRjYTZjYmU2ODA2Njg1MTJhYWU","altText":"2000_13398029_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_13398029_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-13398029-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjMzMzh8aW1hZ2UvanBlZ3xhREF3TDJnNFl5OHhOVEE1TmpJeU5URTJPVFF6T0M4eU1EQXdYekV6TXprNE1ESTVYMFJGTG1wd1p3fGNjYTMzNDM5ZjQ4NThhYzMxNWM3NDk2YjZiNzMxNDYwYTgzZGFhM2JiYmYwNDRjYTZjYmU2ODA2Njg1MTJhYWU","altText":"2000_13398029_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_13398029_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-13398029-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjMzMzh8aW1hZ2UvanBlZ3xhREF3TDJnNFl5OHhOVEE1TmpJeU5URTJPVFF6T0M4eU1EQXdYekV6TXprNE1ESTVYMFJGTG1wd1p3fGNjYTMzNDM5ZjQ4NThhYzMxNWM3NDk2YjZiNzMxNDYwYTgzZGFhM2JiYmYwNDRjYTZjYmU2ODA2Njg1MTJhYWU","altText":"2000_13398029_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_13398029_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-13398029-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzA1OXxpbWFnZS9qcGVnfGFHRXdMMmhtTlM4eE5UQTVOakl5TmpjM05UQTNNQzh5TURCZk1UTXpPVGd3TWpsZlJFVXVhbkJufGEwNDkzZWFmZWVjYTU0OTVhMzZjMzAyYTY0MjljZWYyODRmOTQxNjI2N2FmOWUzZWRkOGZmMTgzYjNlNWZjN2I","altText":"200_13398029_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_13398029_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-13398029-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzA1OXxpbWFnZS9qcGVnfGFHRXdMMmhtTlM4eE5UQTVOakl5TmpjM05UQTNNQzh5TURCZk1UTXpPVGd3TWpsZlJFVXVhbkJufGEwNDkzZWFmZWVjYTU0OTVhMzZjMzAyYTY0MjljZWYyODRmOTQxNjI2N2FmOWUzZWRkOGZmMTgzYjNlNWZjN2I","altText":"200_13398029_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_13398029_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-13398029-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjMzMzh8aW1hZ2UvanBlZ3xhREF3TDJnNFl5OHhOVEE1TmpJeU5URTJPVFF6T0M4eU1EQXdYekV6TXprNE1ESTVYMFJGTG1wd1p3fGNjYTMzNDM5ZjQ4NThhYzMxNWM3NDk2YjZiNzMxNDYwYTgzZGFhM2JiYmYwNDRjYTZjYmU2ODA2Njg1MTJhYWU","altText":"2000_13398029_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_13398029_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-13398029-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDczMDZ8aW1hZ2UvanBlZ3xhR1V5TDJnNU5TOHhOVEE1TmpJeU5UUXpNVFU0TWk4eE5EUXdYekV6TXprNE1ESTVYMFJGTG1wd1p3fDIzMjMzNjcwODc1M2Y4NTM3OTY3YzcyYWM3MGJlZDJkZTBlMWQwNmIxYTQwYzY4NzBjZGViZDQ5NzQ2M2MxODI","altText":"1440_13398029_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_13398029_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-13398029-DE.jpg?context=bWFzdGVyfGltYWdlc3w5Mjk4MHxpbWFnZS9qcGVnfGFHTTVMMmhoTUM4eE5UQTVOakl5TlRjNU1qQXpNQzh4TWpnd1h6RXpNems0TURJNVgwUkZMbXB3Wnd8MGQ1ZWY3MmViNGI1OGM4YzYwMDAxZTYwNDE2YzEwNGQwMzEzOThhN2UzOTZkYTBjMGRkYzQyMmExNmNlZGU2NA","altText":"1280_13398029_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_13398029_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-13398029-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTM5NXxpbWFnZS9qcGVnfGFEZzFMMmhoTnk4eE5UQTVOakl5TlRrNE9EWXpPQzh4TURJMFh6RXpNems0TURJNVgwUkZMbXB3Wnd8MjkyZWZkZjcwNTk5MDA4YmQ2ZDkyOTI4NjBkODk2NTJmMmMwMGY2MjZmMDNkMDA2OWNlZjI0ZmNiYzEyM2U3Zg","altText":"1024_13398029_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_13398029_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-13398029-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjM5M3xpbWFnZS9qcGVnfGFERXlMMmhtT1M4eE5UQTVOakl5TmpJMU1EYzRNaTgzTmpoZk1UTXpPVGd3TWpsZlJFVXVhbkJufGI2MTgwNDUxYjM5ZmNjY2QwODdiMGRhNjY5ZTVhY2Q1OWYwYmU3ZDA4ZmIwYmY2ZmVjNDhkYzhlZjQzNTk3NDY","altText":"768_13398029_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_13398029_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-13398029-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDA3MHxpbWFnZS9qcGVnfGFERm1MMmhtWkM4eE5UQTVOakl5TmpVeE1qa3lOaTgwT0RCZk1UTXpPVGd3TWpsZlJFVXVhbkJufDMwODVhMGQyYWQxOTRhNWNmNDgxZDg2ZDBiN2Q1ZGZjZGRkNjMxMDQzYzQ1M2ZhN2U3OTg4NjRiN2FjMjc1MTU","altText":"480_13398029_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_13398029_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-13398029-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzA1OXxpbWFnZS9qcGVnfGFHRXdMMmhtTlM4eE5UQTVOakl5TmpjM05UQTNNQzh5TURCZk1UTXpPVGd3TWpsZlJFVXVhbkJufGEwNDkzZWFmZWVjYTU0OTVhMzZjMzAyYTY0MjljZWYyODRmOTQxNjI2N2FmOWUzZWRkOGZmMTgzYjNlNWZjN2I","altText":"200_13398029_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_13398029_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-13398029-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzg1MnxpbWFnZS9qcGVnfGFESTFMMmd6WVM4eE5UQTVOakl5T0RBMU16QXlNaTh4TWpCZk1UTXpPVGd3TWpsZlJFVXVhbkJufGRhZTIyMGY4NjU3OWM2MGQ1YjA3NjdkOTE3NDI0NzZiZDc5MmFkNWM3MmU4NmUzMjg3Y2NlZTdkYWJhNWVhMmY","altText":"120_13398029_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_13398029_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w4OTc4Mzl8aW1hZ2UvanBlZ3xhR0V5TDJneVl5OHhOVEE1TmpJeU5EUTRNVE14TUF8NzI2MTI4OGJjM2VjYmJmZTgzY2RlOWJmZTc2YTg3NmRhNTExMjdmZjY0MmEzMmUwZDI0YjRmZGFjNGM1YzRlNA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"13398029_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-13398022-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NjU4MXxpbWFnZS9qcGVnfGFHRm1MMmd5Tnk4eE5UQTVNVE01TlRFNU9UQXdOaTh5TURBd1h6RXpNems0TURJeVgwUkZMbXB3Wnd8NmY4MTdmY2FhY2YwOTAwZjM3NzMxMGU0YTg2OTBlNWZjNzIwMjc3OThmMjlhYzUyNWM2Y2M3ZjUyMjBkMTM5NA","altText":"2000_13398022_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_13398022_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-13398022-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NjU4MXxpbWFnZS9qcGVnfGFHRm1MMmd5Tnk4eE5UQTVNVE01TlRFNU9UQXdOaTh5TURBd1h6RXpNems0TURJeVgwUkZMbXB3Wnd8NmY4MTdmY2FhY2YwOTAwZjM3NzMxMGU0YTg2OTBlNWZjNzIwMjc3OThmMjlhYzUyNWM2Y2M3ZjUyMjBkMTM5NA","altText":"2000_13398022_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_13398022_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-13398022-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NjU4MXxpbWFnZS9qcGVnfGFHRm1MMmd5Tnk4eE5UQTVNVE01TlRFNU9UQXdOaTh5TURBd1h6RXpNems0TURJeVgwUkZMbXB3Wnd8NmY4MTdmY2FhY2YwOTAwZjM3NzMxMGU0YTg2OTBlNWZjNzIwMjc3OThmMjlhYzUyNWM2Y2M3ZjUyMjBkMTM5NA","altText":"2000_13398022_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_13398022_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-13398022-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjA5MHxpbWFnZS9qcGVnfGFEZzNMMmcwWmk4eE5UQTVNVE01TmpVM05USTJNaTh5TURCZk1UTXpPVGd3TWpKZlJFVXVhbkJufDFkNDIwNDdjNThhN2NkYThjZjczNzgyY2Q4ZDEzNTkyNGJhY2UwYmIxNjY3MTMzYmMzMDU4NjM4OWQ2MDY2MmI","altText":"200_13398022_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_13398022_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-13398022-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjA5MHxpbWFnZS9qcGVnfGFEZzNMMmcwWmk4eE5UQTVNVE01TmpVM05USTJNaTh5TURCZk1UTXpPVGd3TWpKZlJFVXVhbkJufDFkNDIwNDdjNThhN2NkYThjZjczNzgyY2Q4ZDEzNTkyNGJhY2UwYmIxNjY3MTMzYmMzMDU4NjM4OWQ2MDY2MmI","altText":"200_13398022_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_13398022_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-13398022-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NjU4MXxpbWFnZS9qcGVnfGFHRm1MMmd5Tnk4eE5UQTVNVE01TlRFNU9UQXdOaTh5TURBd1h6RXpNems0TURJeVgwUkZMbXB3Wnd8NmY4MTdmY2FhY2YwOTAwZjM3NzMxMGU0YTg2OTBlNWZjNzIwMjc3OThmMjlhYzUyNWM2Y2M3ZjUyMjBkMTM5NA","altText":"2000_13398022_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_13398022_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-13398022-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTQ4NnxpbWFnZS9qcGVnfGFHUXdMMmd4WVM4eE5UQTVNVE01TlRVeU5qWTROaTh4TkRRd1h6RXpNems0TURJeVgwUkZMbXB3Wnd8ZTc2NDBjY2VkMzNlODhjMzZiOWMzNmJjY2MxOWVkNzUwMDlhNGJjMjJhNDFiMTQzMzg5ZDQwYWYyMWU1MGQ1YQ","altText":"1440_13398022_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_13398022_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-13398022-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzEyMHxpbWFnZS9qcGVnfGFERXhMMmd4Tnk4eE5UQTVNVE01TlRZMU56YzFPQzh4TWpnd1h6RXpNems0TURJeVgwUkZMbXB3Wnd8Yjc3Zjk2YzU5NjVhYjQwNDBlMWM4Yjg0MTkwMDg3NmYxODI5YzUxNDY0YWI1NmJhOTdjZDA3ZTFiYzIwMjRjMg","altText":"1280_13398022_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_13398022_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-13398022-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDYyM3xpbWFnZS9qcGVnfGFHUTVMMmd3WXk4eE5UQTVNVE01TlRrMU1qWTNNQzh4TURJMFh6RXpNems0TURJeVgwUkZMbXB3Wnd8NzQxNjIzNjgyODA2YzEyNjkzZjkwMTg5MjMxZjI2ZTQyZDQyZmVlNjY1OTk0ZDBkYTExNjJlYjU2NDdiZGVlYQ","altText":"1024_13398022_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_13398022_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-13398022-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDAxMnxpbWFnZS9qcGVnfGFETTRMMmcwTVM4eE5UQTVNVE01TmpFeE5qVXhNQzgzTmpoZk1UTXpPVGd3TWpKZlJFVXVhbkJufGI4YzI5OWMzODRlMWQ5NjRiNDc1OTAzNWU2NWJkYzgyNGRiNjI5OTk0ZTdlYmUxY2IxZDU5MjUyNjg0OTY1OWM","altText":"768_13398022_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_13398022_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-13398022-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDQ4NXxpbWFnZS9qcGVnfGFHSTJMMmcwT0M4eE5UQTVNVE01TmpNM09EWTFOQzgwT0RCZk1UTXpPVGd3TWpKZlJFVXVhbkJufDFkOWM1ZTYzYmIzZjRjYThiNTNjZjJjNDI4MTMwZTg3NTM3MDhiODJkMDZiYzg2ZjcxN2UzMDEwYzA5Yjk4ZWI","altText":"480_13398022_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_13398022_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-13398022-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjA5MHxpbWFnZS9qcGVnfGFEZzNMMmcwWmk4eE5UQTVNVE01TmpVM05USTJNaTh5TURCZk1UTXpPVGd3TWpKZlJFVXVhbkJufDFkNDIwNDdjNThhN2NkYThjZjczNzgyY2Q4ZDEzNTkyNGJhY2UwYmIxNjY3MTMzYmMzMDU4NjM4OWQ2MDY2MmI","altText":"200_13398022_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_13398022_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-13398022-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjM4NXxpbWFnZS9qcGVnfGFEVXdMMmhoWmk4eE5UQTVNVE01TnpJNU5qRTFPQzh4TWpCZk1UTXpPVGd3TWpKZlJFVXVhbkJufGZmZDZmNDEwNzljMGJlZmFiMjBjZTk5YThhYjYzYWU5ZWFkYjU2NjZkYWU0YjRhMGU3YjUwZWE1MDRiNjFhZmU","altText":"120_13398022_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_13398022_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzODE0NDN8aW1hZ2UvanBlZ3xhRGM0TDJnNE55OHhOVEE1TVRNNU5EUTNPREV4TUF8ODRhMTU2NzQ5NjQ5NjhkODM2NjViMzY3ZDlhMWM3NmE3YmQyNGZlMjBiZGJlNTU4MTkxNWMwMWIyMmVmMzgzYw","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"13398022_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-13398010-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDA4NjV8aW1hZ2UvanBlZ3xhREJtTDJnMFlTOHhOVEE1TWpFNU1qZzNNRFF6TUM4eU1EQXdYekV6TXprNE1ERXdYMFJGTG1wd1p3fDdhNTc1YThhOTBmYWIxZTgxMjYyNjM2MzU3MzI5NTU2MTZkZjA0ZTI3OWQxYWEwYzM5MWVhOGIwOTA4YTc3ZjY","altText":"2000_13398010_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_13398010_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-13398010-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDA4NjV8aW1hZ2UvanBlZ3xhREJtTDJnMFlTOHhOVEE1TWpFNU1qZzNNRFF6TUM4eU1EQXdYekV6TXprNE1ERXdYMFJGTG1wd1p3fDdhNTc1YThhOTBmYWIxZTgxMjYyNjM2MzU3MzI5NTU2MTZkZjA0ZTI3OWQxYWEwYzM5MWVhOGIwOTA4YTc3ZjY","altText":"2000_13398010_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_13398010_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-13398010-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDA4NjV8aW1hZ2UvanBlZ3xhREJtTDJnMFlTOHhOVEE1TWpFNU1qZzNNRFF6TUM4eU1EQXdYekV6TXprNE1ERXdYMFJGTG1wd1p3fDdhNTc1YThhOTBmYWIxZTgxMjYyNjM2MzU3MzI5NTU2MTZkZjA0ZTI3OWQxYWEwYzM5MWVhOGIwOTA4YTc3ZjY","altText":"2000_13398010_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_13398010_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-13398010-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDY3NXxpbWFnZS9qcGVnfGFHWXdMMmc1TXk4eE5UQTVNakU1TlRBMk5UZzROaTh5TURCZk1UTXpPVGd3TVRCZlJFVXVhbkJufDM5ODVmZDdkMWQwNzZmZTRlMTE5NzFmNmQ2ZGQ4MDQwMDc4MDgyMWQ2OGIyYjRmNTQxZjQxYTQ1N2RjY2IyMjI","altText":"200_13398010_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_13398010_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-13398010-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDY3NXxpbWFnZS9qcGVnfGFHWXdMMmc1TXk4eE5UQTVNakU1TlRBMk5UZzROaTh5TURCZk1UTXpPVGd3TVRCZlJFVXVhbkJufDM5ODVmZDdkMWQwNzZmZTRlMTE5NzFmNmQ2ZGQ4MDQwMDc4MDgyMWQ2OGIyYjRmNTQxZjQxYTQ1N2RjY2IyMjI","altText":"200_13398010_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_13398010_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-13398010-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDA4NjV8aW1hZ2UvanBlZ3xhREJtTDJnMFlTOHhOVEE1TWpFNU1qZzNNRFF6TUM4eU1EQXdYekV6TXprNE1ERXdYMFJGTG1wd1p3fDdhNTc1YThhOTBmYWIxZTgxMjYyNjM2MzU3MzI5NTU2MTZkZjA0ZTI3OWQxYWEwYzM5MWVhOGIwOTA4YTc3ZjY","altText":"2000_13398010_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_13398010_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-13398010-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzQwMDV8aW1hZ2UvanBlZ3xhRFE0TDJnNVppOHhOVEE1TWpFNU16STJNelkwTmk4eE5EUXdYekV6TXprNE1ERXdYMFJGTG1wd1p3fGJkNjczY2E3YWEwNWIxOWM4YWVlZWIxMDkzMjMxYTJkYjdkYzFmZDcyNTNiMzhiYmVlZmQ4MmFmN2M0NzQ4OGU","altText":"1440_13398010_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_13398010_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-13398010-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTYwMDR8aW1hZ2UvanBlZ3xhR0UwTDJoaU5pOHhOVEE1TWpFNU16a3hPVEF3Tmk4eE1qZ3dYekV6TXprNE1ERXdYMFJGTG1wd1p3fGQwZmMwMWJmNjM0MGFhNmM2OTExMTBlN2ZjOWEzNDQzYTIzZTVjNjQzNjNmYjIyMjBmNmI5YzE2YWRmZGZkNmQ","altText":"1280_13398010_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_13398010_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-13398010-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MTEzN3xpbWFnZS9qcGVnfGFHSTRMMmhtTXk4eE5UQTVNakU1TkRNME5EazVNQzh4TURJMFh6RXpNems0TURFd1gwUkZMbXB3Wnd8MDNiMmJhZTIyZGQwZWZhMTZhMTQwMjI2YmY3YmJjMmVkNjM4NzMxYTQ0NTc4NGE2NjMzMDllMmUyOGNiODJjNA","altText":"1024_13398010_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_13398010_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-13398010-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjQ5OXxpbWFnZS9qcGVnfGFHVTRMMmhsWXk4eE5UQTVNakU1TkRVME1UVTVPQzgzTmpoZk1UTXpPVGd3TVRCZlJFVXVhbkJufDIyNTFiYmU1ZDdmOTE0ODdiZThiMWFjZTUwODVlMzYwNzBlMjgxNzkwY2UyNWQ5NzdiNTM2ZGVkNzBjZTU4YTg","altText":"768_13398010_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_13398010_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-13398010-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Mzk4N3xpbWFnZS9qcGVnfGFERmhMMmhsTXk4eE5UQTVNakU1TkRnd016YzBNaTgwT0RCZk1UTXpPVGd3TVRCZlJFVXVhbkJufDU3ZTY2OGE2MDM1NWI2OGE2NzFjNzVjZWY4MDAzYzQ4NDJmYTMzODk2MmNiNTgxYjFmYTg0ZDdlOTQxY2ZhYTA","altText":"480_13398010_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_13398010_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-13398010-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDY3NXxpbWFnZS9qcGVnfGFHWXdMMmc1TXk4eE5UQTVNakU1TlRBMk5UZzROaTh5TURCZk1UTXpPVGd3TVRCZlJFVXVhbkJufDM5ODVmZDdkMWQwNzZmZTRlMTE5NzFmNmQ2ZGQ4MDQwMDc4MDgyMWQ2OGIyYjRmNTQxZjQxYTQ1N2RjY2IyMjI","altText":"200_13398010_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_13398010_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-13398010-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjAxNHxpbWFnZS9qcGVnfGFHUXpMMmczWWk4eE5UQTVNakU1TlRjNE5qYzRNaTh4TWpCZk1UTXpPVGd3TVRCZlJFVXVhbkJufDQ1ZWZmMzcwY2IwMTQwZjRkNmNmODJkNzg4ZDQ0NGY3MzU5YmM3Y2U0MGMzNTA4NTllZDc2ODU5MDM0OWE3ZjQ","altText":"120_13398010_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_13398010_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMjM4MzYzfGltYWdlL2pwZWd8YUdVd0wyZ3laUzh4TlRBNU1qRTVNakE0TXprNU9BfDk1MWI0NDZlMmI3NGVhYTk2N2RjMGI3MWFiMzkzZjc3ZDc1YjUyMGUyNjdhYzdmMGMyOGYzMzczMTU0NDA5Mzg","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"13398010_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-13398035-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDE2MjZ8aW1hZ2UvanBlZ3xhRE5qTDJnek1DOHhOVEE0T1RVd056TXdNelExTkM4eU1EQXdYekV6TXprNE1ETTFYMFJGTG1wd1p3fDFlZTA1OTVhZTY4ZDIxY2IwYjc4MzRkMDg4NGEwNTljYjExNjk0ZjRlNzQxMjUzMzRjODYxMDRlYjg5MzQwNjk","altText":"2000_13398035_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_13398035_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-13398035-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDE2MjZ8aW1hZ2UvanBlZ3xhRE5qTDJnek1DOHhOVEE0T1RVd056TXdNelExTkM4eU1EQXdYekV6TXprNE1ETTFYMFJGTG1wd1p3fDFlZTA1OTVhZTY4ZDIxY2IwYjc4MzRkMDg4NGEwNTljYjExNjk0ZjRlNzQxMjUzMzRjODYxMDRlYjg5MzQwNjk","altText":"2000_13398035_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_13398035_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-13398035-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDE2MjZ8aW1hZ2UvanBlZ3xhRE5qTDJnek1DOHhOVEE0T1RVd056TXdNelExTkM4eU1EQXdYekV6TXprNE1ETTFYMFJGTG1wd1p3fDFlZTA1OTVhZTY4ZDIxY2IwYjc4MzRkMDg4NGEwNTljYjExNjk0ZjRlNzQxMjUzMzRjODYxMDRlYjg5MzQwNjk","altText":"2000_13398035_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_13398035_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-13398035-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDQxNXxpbWFnZS9qcGVnfGFEYzVMMmcwWlM4eE5UQTRPVFV3T0RrME1UZzFOQzh5TURCZk1UTXpPVGd3TXpWZlJFVXVhbkJufDVhNzVhOWEyNWI1MzNkYzdjMmNhNTAyMDc3OTY3MmIzNmYyZjNjNmYxOGM3NmQ0YTMyMWVkYzI1ZTUwNDFhYjE","altText":"200_13398035_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_13398035_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-13398035-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDQxNXxpbWFnZS9qcGVnfGFEYzVMMmcwWlM4eE5UQTRPVFV3T0RrME1UZzFOQzh5TURCZk1UTXpPVGd3TXpWZlJFVXVhbkJufDVhNzVhOWEyNWI1MzNkYzdjMmNhNTAyMDc3OTY3MmIzNmYyZjNjNmYxOGM3NmQ0YTMyMWVkYzI1ZTUwNDFhYjE","altText":"200_13398035_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_13398035_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-13398035-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDE2MjZ8aW1hZ2UvanBlZ3xhRE5qTDJnek1DOHhOVEE0T1RVd056TXdNelExTkM4eU1EQXdYekV6TXprNE1ETTFYMFJGTG1wd1p3fDFlZTA1OTVhZTY4ZDIxY2IwYjc4MzRkMDg4NGEwNTljYjExNjk0ZjRlNzQxMjUzMzRjODYxMDRlYjg5MzQwNjk","altText":"2000_13398035_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_13398035_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-13398035-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjMxNXxpbWFnZS9qcGVnfGFEWmlMMmd5T1M4eE5UQTRPVFV3TnpVd01EQTJNaTh4TkRRd1h6RXpNems0TURNMVgwUkZMbXB3Wnd8Mjc3NzFlNTIwZmQxMjk5MTUxMDAzMmVjNWYyMWVjZWVjMTcyNzhhOTRiNGE1MzVjZjk4NDgyMDkyNjExNzIyNw","altText":"1440_13398035_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_13398035_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-13398035-DE.jpg?context=bWFzdGVyfGltYWdlc3w3OTU4MnxpbWFnZS9qcGVnfGFHVmtMMmd5TVM4eE5UQTRPVFV3TnpjMk1qSXdOaTh4TWpnd1h6RXpNems0TURNMVgwUkZMbXB3Wnd8OTc3OTNhMjdjN2FkZDE3NTQxMzAyMWIxMGNmMzgwODUyZTg5Y2NhNjM3YmE2ZjQzNzg5ODhjZDVmYTdkYmFjNQ","altText":"1280_13398035_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_13398035_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-13398035-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjExN3xpbWFnZS9qcGVnfGFEaGpMMmd5Wmk4eE5UQTRPVFV3T0RBeU5ETTFNQzh4TURJMFh6RXpNems0TURNMVgwUkZMbXB3Wnd8NThhN2RlYzhkMWFmY2ZhODFhNzIxYjU0YjdkMTQ2ZDNkYzlmMjkxOTJkNzZjNWZhZTA3YmRlNzYzNjNjNzM0ZA","altText":"1024_13398035_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_13398035_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-13398035-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDg3NnxpbWFnZS9qcGVnfGFERmpMMmd6WVM4eE5UQTRPVFV3T0RNMU1qQXpNQzgzTmpoZk1UTXpPVGd3TXpWZlJFVXVhbkJufDg0NDJhOGM2N2U2ODgwYThhYmRlZjY2ODNiYjU3Y2U0NDYxYWQyMzNiZTU0NTY5MzY0MWUxYWZjMmJkM2ZmMjA","altText":"768_13398035_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_13398035_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-13398035-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTMzM3xpbWFnZS9qcGVnfGFEazRMMmcwTkM4eE5UQTRPVFV3T0RZM09UY3hNQzgwT0RCZk1UTXpPVGd3TXpWZlJFVXVhbkJufGIzZTgyMGRjZjhkNTA0M2QzZWZhMzI3OWE5NTBhMTFmYmIwYTdhZWFkZTMwNzRlMmI4MTU2NjJiYjNkMjAyZDA","altText":"480_13398035_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_13398035_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-13398035-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDQxNXxpbWFnZS9qcGVnfGFEYzVMMmcwWlM4eE5UQTRPVFV3T0RrME1UZzFOQzh5TURCZk1UTXpPVGd3TXpWZlJFVXVhbkJufDVhNzVhOWEyNWI1MzNkYzdjMmNhNTAyMDc3OTY3MmIzNmYyZjNjNmYxOGM3NmQ0YTMyMWVkYzI1ZTUwNDFhYjE","altText":"200_13398035_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_13398035_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-13398035-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDk3MHxpbWFnZS9qcGVnfGFEUXdMMmhpTVM4eE5UQTRPVFV3T1RjeU9ESTROaTh4TWpCZk1UTXpPVGd3TXpWZlJFVXVhbkJufGU1YzJlOTg0NDQ5NzQ1ZjljN2ViMGU3ZDNhOGU1MmQ4ZGZhNGJlYjRmNDQzNDcwMTEzMGZlMjM3YzY1Mzc5MzQ","altText":"120_13398035_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_13398035_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w4MDM0MDF8aW1hZ2UvanBlZ3xhR0ZrTDJnNFppOHhOVEE0T1RVd05qWXhOVE15Tmd8MjAxNTk0Nzg5Njc0ODY1MDRhOTViMzhmMzdmMzk1OGVjNjhhYWViZGM5ZTgzOGRhYWVjOWFlMzRiY2M1N2U1Yg","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"13398035_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-11751626-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjM2NnxpbWFnZS9qcGVnfGFEWTBMMmcyWmk4eE5UQTVOamcyTkRrek1UZzNNQzh5TURBd1h6RXhOelV4TmpJMlgwVk9MbXB3Wnd8ZDMxZWMxNWRkZTgwNDYxZTA0NWE5ZjM0MzY4OTQ4YTQ2Mjk3N2MyYmM0NTcxOGZhOTdmNTc2YTM3YzRmYTc4OA","altText":"2000_11751626_EN","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_11751626_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-11751626-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjM2NnxpbWFnZS9qcGVnfGFEWTBMMmcyWmk4eE5UQTVOamcyTkRrek1UZzNNQzh5TURBd1h6RXhOelV4TmpJMlgwVk9MbXB3Wnd8ZDMxZWMxNWRkZTgwNDYxZTA0NWE5ZjM0MzY4OTQ4YTQ2Mjk3N2MyYmM0NTcxOGZhOTdmNTc2YTM3YzRmYTc4OA","altText":"2000_11751626_EN","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_11751626_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-11751626-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjM2NnxpbWFnZS9qcGVnfGFEWTBMMmcyWmk4eE5UQTVOamcyTkRrek1UZzNNQzh5TURBd1h6RXhOelV4TmpJMlgwVk9MbXB3Wnd8ZDMxZWMxNWRkZTgwNDYxZTA0NWE5ZjM0MzY4OTQ4YTQ2Mjk3N2MyYmM0NTcxOGZhOTdmNTc2YTM3YzRmYTc4OA","altText":"2000_11751626_EN","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_11751626_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-11751626-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMDY2fGltYWdlL2pwZWd8YUdNekwyaGpaUzh4TlRBNU5qZzJOVFl4T1RrNU9DOHlNREJmTVRFM05URTJNalpmUlU0dWFuQm58MTZmNjRlNjU3MjA4OTg5N2RhZWQ1ZDFkMTExOTZjOTRjNDg0ZjlkZmVmZmNkMThjZWFmZjc4ZGFkNWRhYzg0ZQ","altText":"200_11751626_EN","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_11751626_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-11751626-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMDY2fGltYWdlL2pwZWd8YUdNekwyaGpaUzh4TlRBNU5qZzJOVFl4T1RrNU9DOHlNREJmTVRFM05URTJNalpmUlU0dWFuQm58MTZmNjRlNjU3MjA4OTg5N2RhZWQ1ZDFkMTExOTZjOTRjNDg0ZjlkZmVmZmNkMThjZWFmZjc4ZGFkNWRhYzg0ZQ","altText":"200_11751626_EN","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_11751626_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-11751626-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjM2NnxpbWFnZS9qcGVnfGFEWTBMMmcyWmk4eE5UQTVOamcyTkRrek1UZzNNQzh5TURBd1h6RXhOelV4TmpJMlgwVk9MbXB3Wnd8ZDMxZWMxNWRkZTgwNDYxZTA0NWE5ZjM0MzY4OTQ4YTQ2Mjk3N2MyYmM0NTcxOGZhOTdmNTc2YTM3YzRmYTc4OA","altText":"2000_11751626_EN","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_11751626_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-11751626-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjM2NnxpbWFnZS9qcGVnfGFERXpMMmczTUM4eE5UQTVOamcyTkRrNU56UXdOaTh4TkRRd1h6RXhOelV4TmpJMlgwVk9MbXB3Wnd8YjNiZTIxMjY5MGJmNDg5NTViYmVlZmQ1ODdmMTcyOGQ3ZGJmOWRmNGIyZTA5NzEyNzU0YmI2YTc5MDBjYWMwMg","altText":"1440_11751626_EN","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_11751626_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-11751626-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjM2NnxpbWFnZS9qcGVnfGFHTmtMMmhpWkM4eE5UQTVOamcyTlRFeU9EUTNPQzh4TWpnd1h6RXhOelV4TmpJMlgwVk9MbXB3Wnd8M2Q0ZTFjNTU0NWU2OTE2MzgwMDc5OTE0OWIyNWNjNmMzZGMyNTUyOGJlMDI1YjA1N2ZkZjUwNmQ0MjRmNGMzYw","altText":"1280_11751626_EN","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_11751626_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-11751626-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjM2NnxpbWFnZS9qcGVnfGFEaG1MMmhpWlM4eE5UQTVOamcyTlRFNU5EQXhOQzh4TURJMFh6RXhOelV4TmpJMlgwVk9MbXB3Wnd8M2MzNThjODg0ZGYxNTc2MWFkMGI0YzNhMTgzYzA1M2UzNjA1YWY1NjhmMzI0ZjQxNmI5Zjg1NzNhMWI2YWJjZQ","altText":"1024_11751626_EN","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_11751626_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-11751626-EN.jpg?context=bWFzdGVyfGltYWdlc3wzOTA1NXxpbWFnZS9qcGVnfGFEVm1MMmhqTlM4eE5UQTVOamcyTlRNNU1EWXlNaTgzTmpoZk1URTNOVEUyTWpaZlJVNHVhbkJufGQ5M2Q3OGQzMzUxNWIwNzVhNmMwMWIwZWY4NThmNzQ0NjAyMWY2NDIwNWJkZTNhZDE1Nzk5MTU1ZGJkMjBmOTg","altText":"768_11751626_EN","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_11751626_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-11751626-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMDI5NXxpbWFnZS9qcGVnfGFHTTFMMmhqWWk4eE5UQTVOamcyTlRVMU5EUTJNaTgwT0RCZk1URTNOVEUyTWpaZlJVNHVhbkJufGYxZjM1NDMyMjhiZGRkMjcyYWFhMzBmY2VmY2FkMDliMmNkODNiZGQxNmI4MmRhZDM4MjczMDhiOWVjN2M1OWU","altText":"480_11751626_EN","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_11751626_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-11751626-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMDY2fGltYWdlL2pwZWd8YUdNekwyaGpaUzh4TlRBNU5qZzJOVFl4T1RrNU9DOHlNREJmTVRFM05URTJNalpmUlU0dWFuQm58MTZmNjRlNjU3MjA4OTg5N2RhZWQ1ZDFkMTExOTZjOTRjNDg0ZjlkZmVmZmNkMThjZWFmZjc4ZGFkNWRhYzg0ZQ","altText":"200_11751626_EN","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_11751626_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-11751626-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTUxfGltYWdlL2pwZWd8YURVMUwyaGtOaTh4TlRBNU5qZzJOVGc0TWpFME1pOHhNakJmTVRFM05URTJNalpmUlU0dWFuQm58YWUyM2Y0N2M3NjhjMmFhYWIzODdhODBhNWFiNGFhN2Y2ZWZkM2FiMWQ5NjY0NDQ1ZjBlM2UxZDMzN2RjMDA5NQ","altText":"120_11751626_EN","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_11751626_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNjY2NDZ8aW1hZ2UvanBlZ3xhR1ExTDJnMk5DOHhOVEE1TmpnMk5EWXdOREU1TUF8MTIyM2VmY2VhZTkyZDAxNmYyODVjNjcyZDExZDk1OTk3NmIwYWQxMzhiMzkzNzhiMTg1YWQ0MTJkNWRmMjRmMQ","altText":"","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"11751626_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-13398029-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjMzMzh8aW1hZ2UvanBlZ3xhREF3TDJnNFl5OHhOVEE1TmpJeU5URTJPVFF6T0M4eU1EQXdYekV6TXprNE1ESTVYMFJGTG1wd1p3fGNjYTMzNDM5ZjQ4NThhYzMxNWM3NDk2YjZiNzMxNDYwYTgzZGFhM2JiYmYwNDRjYTZjYmU2ODA2Njg1MTJhYWU","altText":"2000_13398029_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_13398029_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-13398029-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjMzMzh8aW1hZ2UvanBlZ3xhREF3TDJnNFl5OHhOVEE1TmpJeU5URTJPVFF6T0M4eU1EQXdYekV6TXprNE1ESTVYMFJGTG1wd1p3fGNjYTMzNDM5ZjQ4NThhYzMxNWM3NDk2YjZiNzMxNDYwYTgzZGFhM2JiYmYwNDRjYTZjYmU2ODA2Njg1MTJhYWU","altText":"2000_13398029_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_13398029_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-13398029-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjMzMzh8aW1hZ2UvanBlZ3xhREF3TDJnNFl5OHhOVEE1TmpJeU5URTJPVFF6T0M4eU1EQXdYekV6TXprNE1ESTVYMFJGTG1wd1p3fGNjYTMzNDM5ZjQ4NThhYzMxNWM3NDk2YjZiNzMxNDYwYTgzZGFhM2JiYmYwNDRjYTZjYmU2ODA2Njg1MTJhYWU","altText":"2000_13398029_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_13398029_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-13398029-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzA1OXxpbWFnZS9qcGVnfGFHRXdMMmhtTlM4eE5UQTVOakl5TmpjM05UQTNNQzh5TURCZk1UTXpPVGd3TWpsZlJFVXVhbkJufGEwNDkzZWFmZWVjYTU0OTVhMzZjMzAyYTY0MjljZWYyODRmOTQxNjI2N2FmOWUzZWRkOGZmMTgzYjNlNWZjN2I","altText":"200_13398029_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_13398029_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-13398029-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzA1OXxpbWFnZS9qcGVnfGFHRXdMMmhtTlM4eE5UQTVOakl5TmpjM05UQTNNQzh5TURCZk1UTXpPVGd3TWpsZlJFVXVhbkJufGEwNDkzZWFmZWVjYTU0OTVhMzZjMzAyYTY0MjljZWYyODRmOTQxNjI2N2FmOWUzZWRkOGZmMTgzYjNlNWZjN2I","altText":"200_13398029_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_13398029_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-13398029-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjMzMzh8aW1hZ2UvanBlZ3xhREF3TDJnNFl5OHhOVEE1TmpJeU5URTJPVFF6T0M4eU1EQXdYekV6TXprNE1ESTVYMFJGTG1wd1p3fGNjYTMzNDM5ZjQ4NThhYzMxNWM3NDk2YjZiNzMxNDYwYTgzZGFhM2JiYmYwNDRjYTZjYmU2ODA2Njg1MTJhYWU","altText":"2000_13398029_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_13398029_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-13398029-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDczMDZ8aW1hZ2UvanBlZ3xhR1V5TDJnNU5TOHhOVEE1TmpJeU5UUXpNVFU0TWk4eE5EUXdYekV6TXprNE1ESTVYMFJGTG1wd1p3fDIzMjMzNjcwODc1M2Y4NTM3OTY3YzcyYWM3MGJlZDJkZTBlMWQwNmIxYTQwYzY4NzBjZGViZDQ5NzQ2M2MxODI","altText":"1440_13398029_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_13398029_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-13398029-DE.jpg?context=bWFzdGVyfGltYWdlc3w5Mjk4MHxpbWFnZS9qcGVnfGFHTTVMMmhoTUM4eE5UQTVOakl5TlRjNU1qQXpNQzh4TWpnd1h6RXpNems0TURJNVgwUkZMbXB3Wnd8MGQ1ZWY3MmViNGI1OGM4YzYwMDAxZTYwNDE2YzEwNGQwMzEzOThhN2UzOTZkYTBjMGRkYzQyMmExNmNlZGU2NA","altText":"1280_13398029_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_13398029_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-13398029-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTM5NXxpbWFnZS9qcGVnfGFEZzFMMmhoTnk4eE5UQTVOakl5TlRrNE9EWXpPQzh4TURJMFh6RXpNems0TURJNVgwUkZMbXB3Wnd8MjkyZWZkZjcwNTk5MDA4YmQ2ZDkyOTI4NjBkODk2NTJmMmMwMGY2MjZmMDNkMDA2OWNlZjI0ZmNiYzEyM2U3Zg","altText":"1024_13398029_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_13398029_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-13398029-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjM5M3xpbWFnZS9qcGVnfGFERXlMMmhtT1M4eE5UQTVOakl5TmpJMU1EYzRNaTgzTmpoZk1UTXpPVGd3TWpsZlJFVXVhbkJufGI2MTgwNDUxYjM5ZmNjY2QwODdiMGRhNjY5ZTVhY2Q1OWYwYmU3ZDA4ZmIwYmY2ZmVjNDhkYzhlZjQzNTk3NDY","altText":"768_13398029_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_13398029_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-13398029-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDA3MHxpbWFnZS9qcGVnfGFERm1MMmhtWkM4eE5UQTVOakl5TmpVeE1qa3lOaTgwT0RCZk1UTXpPVGd3TWpsZlJFVXVhbkJufDMwODVhMGQyYWQxOTRhNWNmNDgxZDg2ZDBiN2Q1ZGZjZGRkNjMxMDQzYzQ1M2ZhN2U3OTg4NjRiN2FjMjc1MTU","altText":"480_13398029_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_13398029_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-13398029-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzA1OXxpbWFnZS9qcGVnfGFHRXdMMmhtTlM4eE5UQTVOakl5TmpjM05UQTNNQzh5TURCZk1UTXpPVGd3TWpsZlJFVXVhbkJufGEwNDkzZWFmZWVjYTU0OTVhMzZjMzAyYTY0MjljZWYyODRmOTQxNjI2N2FmOWUzZWRkOGZmMTgzYjNlNWZjN2I","altText":"200_13398029_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_13398029_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-13398029-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzg1MnxpbWFnZS9qcGVnfGFESTFMMmd6WVM4eE5UQTVOakl5T0RBMU16QXlNaTh4TWpCZk1UTXpPVGd3TWpsZlJFVXVhbkJufGRhZTIyMGY4NjU3OWM2MGQ1YjA3NjdkOTE3NDI0NzZiZDc5MmFkNWM3MmU4NmUzMjg3Y2NlZTdkYWJhNWVhMmY","altText":"120_13398029_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_13398029_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w4OTc4Mzl8aW1hZ2UvanBlZ3xhR0V5TDJneVl5OHhOVEE1TmpJeU5EUTRNVE14TUF8NzI2MTI4OGJjM2VjYmJmZTgzY2RlOWJmZTc2YTg3NmRhNTExMjdmZjY0MmEzMmUwZDI0YjRmZGFjNGM1YzRlNA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"13398029_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-13398022-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NjU4MXxpbWFnZS9qcGVnfGFHRm1MMmd5Tnk4eE5UQTVNVE01TlRFNU9UQXdOaTh5TURBd1h6RXpNems0TURJeVgwUkZMbXB3Wnd8NmY4MTdmY2FhY2YwOTAwZjM3NzMxMGU0YTg2OTBlNWZjNzIwMjc3OThmMjlhYzUyNWM2Y2M3ZjUyMjBkMTM5NA","altText":"2000_13398022_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_13398022_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-13398022-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NjU4MXxpbWFnZS9qcGVnfGFHRm1MMmd5Tnk4eE5UQTVNVE01TlRFNU9UQXdOaTh5TURBd1h6RXpNems0TURJeVgwUkZMbXB3Wnd8NmY4MTdmY2FhY2YwOTAwZjM3NzMxMGU0YTg2OTBlNWZjNzIwMjc3OThmMjlhYzUyNWM2Y2M3ZjUyMjBkMTM5NA","altText":"2000_13398022_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_13398022_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-13398022-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NjU4MXxpbWFnZS9qcGVnfGFHRm1MMmd5Tnk4eE5UQTVNVE01TlRFNU9UQXdOaTh5TURBd1h6RXpNems0TURJeVgwUkZMbXB3Wnd8NmY4MTdmY2FhY2YwOTAwZjM3NzMxMGU0YTg2OTBlNWZjNzIwMjc3OThmMjlhYzUyNWM2Y2M3ZjUyMjBkMTM5NA","altText":"2000_13398022_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_13398022_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-13398022-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjA5MHxpbWFnZS9qcGVnfGFEZzNMMmcwWmk4eE5UQTVNVE01TmpVM05USTJNaTh5TURCZk1UTXpPVGd3TWpKZlJFVXVhbkJufDFkNDIwNDdjNThhN2NkYThjZjczNzgyY2Q4ZDEzNTkyNGJhY2UwYmIxNjY3MTMzYmMzMDU4NjM4OWQ2MDY2MmI","altText":"200_13398022_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_13398022_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-13398022-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjA5MHxpbWFnZS9qcGVnfGFEZzNMMmcwWmk4eE5UQTVNVE01TmpVM05USTJNaTh5TURCZk1UTXpPVGd3TWpKZlJFVXVhbkJufDFkNDIwNDdjNThhN2NkYThjZjczNzgyY2Q4ZDEzNTkyNGJhY2UwYmIxNjY3MTMzYmMzMDU4NjM4OWQ2MDY2MmI","altText":"200_13398022_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_13398022_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-13398022-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NjU4MXxpbWFnZS9qcGVnfGFHRm1MMmd5Tnk4eE5UQTVNVE01TlRFNU9UQXdOaTh5TURBd1h6RXpNems0TURJeVgwUkZMbXB3Wnd8NmY4MTdmY2FhY2YwOTAwZjM3NzMxMGU0YTg2OTBlNWZjNzIwMjc3OThmMjlhYzUyNWM2Y2M3ZjUyMjBkMTM5NA","altText":"2000_13398022_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_13398022_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-13398022-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTQ4NnxpbWFnZS9qcGVnfGFHUXdMMmd4WVM4eE5UQTVNVE01TlRVeU5qWTROaTh4TkRRd1h6RXpNems0TURJeVgwUkZMbXB3Wnd8ZTc2NDBjY2VkMzNlODhjMzZiOWMzNmJjY2MxOWVkNzUwMDlhNGJjMjJhNDFiMTQzMzg5ZDQwYWYyMWU1MGQ1YQ","altText":"1440_13398022_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_13398022_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-13398022-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzEyMHxpbWFnZS9qcGVnfGFERXhMMmd4Tnk4eE5UQTVNVE01TlRZMU56YzFPQzh4TWpnd1h6RXpNems0TURJeVgwUkZMbXB3Wnd8Yjc3Zjk2YzU5NjVhYjQwNDBlMWM4Yjg0MTkwMDg3NmYxODI5YzUxNDY0YWI1NmJhOTdjZDA3ZTFiYzIwMjRjMg","altText":"1280_13398022_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_13398022_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-13398022-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDYyM3xpbWFnZS9qcGVnfGFHUTVMMmd3WXk4eE5UQTVNVE01TlRrMU1qWTNNQzh4TURJMFh6RXpNems0TURJeVgwUkZMbXB3Wnd8NzQxNjIzNjgyODA2YzEyNjkzZjkwMTg5MjMxZjI2ZTQyZDQyZmVlNjY1OTk0ZDBkYTExNjJlYjU2NDdiZGVlYQ","altText":"1024_13398022_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_13398022_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-13398022-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDAxMnxpbWFnZS9qcGVnfGFETTRMMmcwTVM4eE5UQTVNVE01TmpFeE5qVXhNQzgzTmpoZk1UTXpPVGd3TWpKZlJFVXVhbkJufGI4YzI5OWMzODRlMWQ5NjRiNDc1OTAzNWU2NWJkYzgyNGRiNjI5OTk0ZTdlYmUxY2IxZDU5MjUyNjg0OTY1OWM","altText":"768_13398022_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_13398022_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-13398022-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDQ4NXxpbWFnZS9qcGVnfGFHSTJMMmcwT0M4eE5UQTVNVE01TmpNM09EWTFOQzgwT0RCZk1UTXpPVGd3TWpKZlJFVXVhbkJufDFkOWM1ZTYzYmIzZjRjYThiNTNjZjJjNDI4MTMwZTg3NTM3MDhiODJkMDZiYzg2ZjcxN2UzMDEwYzA5Yjk4ZWI","altText":"480_13398022_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_13398022_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-13398022-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjA5MHxpbWFnZS9qcGVnfGFEZzNMMmcwWmk4eE5UQTVNVE01TmpVM05USTJNaTh5TURCZk1UTXpPVGd3TWpKZlJFVXVhbkJufDFkNDIwNDdjNThhN2NkYThjZjczNzgyY2Q4ZDEzNTkyNGJhY2UwYmIxNjY3MTMzYmMzMDU4NjM4OWQ2MDY2MmI","altText":"200_13398022_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_13398022_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-13398022-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjM4NXxpbWFnZS9qcGVnfGFEVXdMMmhoWmk4eE5UQTVNVE01TnpJNU5qRTFPQzh4TWpCZk1UTXpPVGd3TWpKZlJFVXVhbkJufGZmZDZmNDEwNzljMGJlZmFiMjBjZTk5YThhYjYzYWU5ZWFkYjU2NjZkYWU0YjRhMGU3YjUwZWE1MDRiNjFhZmU","altText":"120_13398022_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_13398022_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzODE0NDN8aW1hZ2UvanBlZ3xhRGM0TDJnNE55OHhOVEE1TVRNNU5EUTNPREV4TUF8ODRhMTU2NzQ5NjQ5NjhkODM2NjViMzY3ZDlhMWM3NmE3YmQyNGZlMjBiZGJlNTU4MTkxNWMwMWIyMmVmMzgzYw","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"13398022_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-13398010-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDA4NjV8aW1hZ2UvanBlZ3xhREJtTDJnMFlTOHhOVEE1TWpFNU1qZzNNRFF6TUM4eU1EQXdYekV6TXprNE1ERXdYMFJGTG1wd1p3fDdhNTc1YThhOTBmYWIxZTgxMjYyNjM2MzU3MzI5NTU2MTZkZjA0ZTI3OWQxYWEwYzM5MWVhOGIwOTA4YTc3ZjY","altText":"2000_13398010_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_13398010_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-13398010-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDA4NjV8aW1hZ2UvanBlZ3xhREJtTDJnMFlTOHhOVEE1TWpFNU1qZzNNRFF6TUM4eU1EQXdYekV6TXprNE1ERXdYMFJGTG1wd1p3fDdhNTc1YThhOTBmYWIxZTgxMjYyNjM2MzU3MzI5NTU2MTZkZjA0ZTI3OWQxYWEwYzM5MWVhOGIwOTA4YTc3ZjY","altText":"2000_13398010_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_13398010_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-13398010-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDA4NjV8aW1hZ2UvanBlZ3xhREJtTDJnMFlTOHhOVEE1TWpFNU1qZzNNRFF6TUM4eU1EQXdYekV6TXprNE1ERXdYMFJGTG1wd1p3fDdhNTc1YThhOTBmYWIxZTgxMjYyNjM2MzU3MzI5NTU2MTZkZjA0ZTI3OWQxYWEwYzM5MWVhOGIwOTA4YTc3ZjY","altText":"2000_13398010_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_13398010_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-13398010-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDY3NXxpbWFnZS9qcGVnfGFHWXdMMmc1TXk4eE5UQTVNakU1TlRBMk5UZzROaTh5TURCZk1UTXpPVGd3TVRCZlJFVXVhbkJufDM5ODVmZDdkMWQwNzZmZTRlMTE5NzFmNmQ2ZGQ4MDQwMDc4MDgyMWQ2OGIyYjRmNTQxZjQxYTQ1N2RjY2IyMjI","altText":"200_13398010_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_13398010_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-13398010-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDY3NXxpbWFnZS9qcGVnfGFHWXdMMmc1TXk4eE5UQTVNakU1TlRBMk5UZzROaTh5TURCZk1UTXpPVGd3TVRCZlJFVXVhbkJufDM5ODVmZDdkMWQwNzZmZTRlMTE5NzFmNmQ2ZGQ4MDQwMDc4MDgyMWQ2OGIyYjRmNTQxZjQxYTQ1N2RjY2IyMjI","altText":"200_13398010_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_13398010_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-13398010-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDA4NjV8aW1hZ2UvanBlZ3xhREJtTDJnMFlTOHhOVEE1TWpFNU1qZzNNRFF6TUM4eU1EQXdYekV6TXprNE1ERXdYMFJGTG1wd1p3fDdhNTc1YThhOTBmYWIxZTgxMjYyNjM2MzU3MzI5NTU2MTZkZjA0ZTI3OWQxYWEwYzM5MWVhOGIwOTA4YTc3ZjY","altText":"2000_13398010_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_13398010_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-13398010-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzQwMDV8aW1hZ2UvanBlZ3xhRFE0TDJnNVppOHhOVEE1TWpFNU16STJNelkwTmk4eE5EUXdYekV6TXprNE1ERXdYMFJGTG1wd1p3fGJkNjczY2E3YWEwNWIxOWM4YWVlZWIxMDkzMjMxYTJkYjdkYzFmZDcyNTNiMzhiYmVlZmQ4MmFmN2M0NzQ4OGU","altText":"1440_13398010_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_13398010_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-13398010-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTYwMDR8aW1hZ2UvanBlZ3xhR0UwTDJoaU5pOHhOVEE1TWpFNU16a3hPVEF3Tmk4eE1qZ3dYekV6TXprNE1ERXdYMFJGTG1wd1p3fGQwZmMwMWJmNjM0MGFhNmM2OTExMTBlN2ZjOWEzNDQzYTIzZTVjNjQzNjNmYjIyMjBmNmI5YzE2YWRmZGZkNmQ","altText":"1280_13398010_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_13398010_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-13398010-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MTEzN3xpbWFnZS9qcGVnfGFHSTRMMmhtTXk4eE5UQTVNakU1TkRNME5EazVNQzh4TURJMFh6RXpNems0TURFd1gwUkZMbXB3Wnd8MDNiMmJhZTIyZGQwZWZhMTZhMTQwMjI2YmY3YmJjMmVkNjM4NzMxYTQ0NTc4NGE2NjMzMDllMmUyOGNiODJjNA","altText":"1024_13398010_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_13398010_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-13398010-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjQ5OXxpbWFnZS9qcGVnfGFHVTRMMmhsWXk4eE5UQTVNakU1TkRVME1UVTVPQzgzTmpoZk1UTXpPVGd3TVRCZlJFVXVhbkJufDIyNTFiYmU1ZDdmOTE0ODdiZThiMWFjZTUwODVlMzYwNzBlMjgxNzkwY2UyNWQ5NzdiNTM2ZGVkNzBjZTU4YTg","altText":"768_13398010_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_13398010_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-13398010-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Mzk4N3xpbWFnZS9qcGVnfGFERmhMMmhsTXk4eE5UQTVNakU1TkRnd016YzBNaTgwT0RCZk1UTXpPVGd3TVRCZlJFVXVhbkJufDU3ZTY2OGE2MDM1NWI2OGE2NzFjNzVjZWY4MDAzYzQ4NDJmYTMzODk2MmNiNTgxYjFmYTg0ZDdlOTQxY2ZhYTA","altText":"480_13398010_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_13398010_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-13398010-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDY3NXxpbWFnZS9qcGVnfGFHWXdMMmc1TXk4eE5UQTVNakU1TlRBMk5UZzROaTh5TURCZk1UTXpPVGd3TVRCZlJFVXVhbkJufDM5ODVmZDdkMWQwNzZmZTRlMTE5NzFmNmQ2ZGQ4MDQwMDc4MDgyMWQ2OGIyYjRmNTQxZjQxYTQ1N2RjY2IyMjI","altText":"200_13398010_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_13398010_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-13398010-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjAxNHxpbWFnZS9qcGVnfGFHUXpMMmczWWk4eE5UQTVNakU1TlRjNE5qYzRNaTh4TWpCZk1UTXpPVGd3TVRCZlJFVXVhbkJufDQ1ZWZmMzcwY2IwMTQwZjRkNmNmODJkNzg4ZDQ0NGY3MzU5YmM3Y2U0MGMzNTA4NTllZDc2ODU5MDM0OWE3ZjQ","altText":"120_13398010_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_13398010_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMjM4MzYzfGltYWdlL2pwZWd8YUdVd0wyZ3laUzh4TlRBNU1qRTVNakE0TXprNU9BfDk1MWI0NDZlMmI3NGVhYTk2N2RjMGI3MWFiMzkzZjc3ZDc1YjUyMGUyNjdhYzdmMGMyOGYzMzczMTU0NDA5Mzg","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"13398010_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-13398035-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDE2MjZ8aW1hZ2UvanBlZ3xhRE5qTDJnek1DOHhOVEE0T1RVd056TXdNelExTkM4eU1EQXdYekV6TXprNE1ETTFYMFJGTG1wd1p3fDFlZTA1OTVhZTY4ZDIxY2IwYjc4MzRkMDg4NGEwNTljYjExNjk0ZjRlNzQxMjUzMzRjODYxMDRlYjg5MzQwNjk","altText":"2000_13398035_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_13398035_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-13398035-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDE2MjZ8aW1hZ2UvanBlZ3xhRE5qTDJnek1DOHhOVEE0T1RVd056TXdNelExTkM4eU1EQXdYekV6TXprNE1ETTFYMFJGTG1wd1p3fDFlZTA1OTVhZTY4ZDIxY2IwYjc4MzRkMDg4NGEwNTljYjExNjk0ZjRlNzQxMjUzMzRjODYxMDRlYjg5MzQwNjk","altText":"2000_13398035_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_13398035_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-13398035-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDE2MjZ8aW1hZ2UvanBlZ3xhRE5qTDJnek1DOHhOVEE0T1RVd056TXdNelExTkM4eU1EQXdYekV6TXprNE1ETTFYMFJGTG1wd1p3fDFlZTA1OTVhZTY4ZDIxY2IwYjc4MzRkMDg4NGEwNTljYjExNjk0ZjRlNzQxMjUzMzRjODYxMDRlYjg5MzQwNjk","altText":"2000_13398035_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_13398035_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-13398035-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDQxNXxpbWFnZS9qcGVnfGFEYzVMMmcwWlM4eE5UQTRPVFV3T0RrME1UZzFOQzh5TURCZk1UTXpPVGd3TXpWZlJFVXVhbkJufDVhNzVhOWEyNWI1MzNkYzdjMmNhNTAyMDc3OTY3MmIzNmYyZjNjNmYxOGM3NmQ0YTMyMWVkYzI1ZTUwNDFhYjE","altText":"200_13398035_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_13398035_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-13398035-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDQxNXxpbWFnZS9qcGVnfGFEYzVMMmcwWlM4eE5UQTRPVFV3T0RrME1UZzFOQzh5TURCZk1UTXpPVGd3TXpWZlJFVXVhbkJufDVhNzVhOWEyNWI1MzNkYzdjMmNhNTAyMDc3OTY3MmIzNmYyZjNjNmYxOGM3NmQ0YTMyMWVkYzI1ZTUwNDFhYjE","altText":"200_13398035_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_13398035_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-13398035-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDE2MjZ8aW1hZ2UvanBlZ3xhRE5qTDJnek1DOHhOVEE0T1RVd056TXdNelExTkM4eU1EQXdYekV6TXprNE1ETTFYMFJGTG1wd1p3fDFlZTA1OTVhZTY4ZDIxY2IwYjc4MzRkMDg4NGEwNTljYjExNjk0ZjRlNzQxMjUzMzRjODYxMDRlYjg5MzQwNjk","altText":"2000_13398035_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_13398035_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-13398035-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjMxNXxpbWFnZS9qcGVnfGFEWmlMMmd5T1M4eE5UQTRPVFV3TnpVd01EQTJNaTh4TkRRd1h6RXpNems0TURNMVgwUkZMbXB3Wnd8Mjc3NzFlNTIwZmQxMjk5MTUxMDAzMmVjNWYyMWVjZWVjMTcyNzhhOTRiNGE1MzVjZjk4NDgyMDkyNjExNzIyNw","altText":"1440_13398035_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_13398035_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-13398035-DE.jpg?context=bWFzdGVyfGltYWdlc3w3OTU4MnxpbWFnZS9qcGVnfGFHVmtMMmd5TVM4eE5UQTRPVFV3TnpjMk1qSXdOaTh4TWpnd1h6RXpNems0TURNMVgwUkZMbXB3Wnd8OTc3OTNhMjdjN2FkZDE3NTQxMzAyMWIxMGNmMzgwODUyZTg5Y2NhNjM3YmE2ZjQzNzg5ODhjZDVmYTdkYmFjNQ","altText":"1280_13398035_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_13398035_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-13398035-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjExN3xpbWFnZS9qcGVnfGFEaGpMMmd5Wmk4eE5UQTRPVFV3T0RBeU5ETTFNQzh4TURJMFh6RXpNems0TURNMVgwUkZMbXB3Wnd8NThhN2RlYzhkMWFmY2ZhODFhNzIxYjU0YjdkMTQ2ZDNkYzlmMjkxOTJkNzZjNWZhZTA3YmRlNzYzNjNjNzM0ZA","altText":"1024_13398035_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_13398035_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-13398035-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDg3NnxpbWFnZS9qcGVnfGFERmpMMmd6WVM4eE5UQTRPVFV3T0RNMU1qQXpNQzgzTmpoZk1UTXpPVGd3TXpWZlJFVXVhbkJufDg0NDJhOGM2N2U2ODgwYThhYmRlZjY2ODNiYjU3Y2U0NDYxYWQyMzNiZTU0NTY5MzY0MWUxYWZjMmJkM2ZmMjA","altText":"768_13398035_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_13398035_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-13398035-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTMzM3xpbWFnZS9qcGVnfGFEazRMMmcwTkM4eE5UQTRPVFV3T0RZM09UY3hNQzgwT0RCZk1UTXpPVGd3TXpWZlJFVXVhbkJufGIzZTgyMGRjZjhkNTA0M2QzZWZhMzI3OWE5NTBhMTFmYmIwYTdhZWFkZTMwNzRlMmI4MTU2NjJiYjNkMjAyZDA","altText":"480_13398035_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_13398035_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-13398035-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDQxNXxpbWFnZS9qcGVnfGFEYzVMMmcwWlM4eE5UQTRPVFV3T0RrME1UZzFOQzh5TURCZk1UTXpPVGd3TXpWZlJFVXVhbkJufDVhNzVhOWEyNWI1MzNkYzdjMmNhNTAyMDc3OTY3MmIzNmYyZjNjNmYxOGM3NmQ0YTMyMWVkYzI1ZTUwNDFhYjE","altText":"200_13398035_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_13398035_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-13398035-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDk3MHxpbWFnZS9qcGVnfGFEUXdMMmhpTVM4eE5UQTRPVFV3T1RjeU9ESTROaTh4TWpCZk1UTXpPVGd3TXpWZlJFVXVhbkJufGU1YzJlOTg0NDQ5NzQ1ZjljN2ViMGU3ZDNhOGU1MmQ4ZGZhNGJlYjRmNDQzNDcwMTEzMGZlMjM3YzY1Mzc5MzQ","altText":"120_13398035_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_13398035_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w4MDM0MDF8aW1hZ2UvanBlZ3xhR0ZrTDJnNFppOHhOVEE0T1RVd05qWXhOVE15Tmd8MjAxNTk0Nzg5Njc0ODY1MDRhOTViMzhmMzdmMzk1OGVjNjhhYWViZGM5ZTgzOGRhYWVjOWFlMzRiY2M1N2U1Yg","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"13398035_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-11751626-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjM2NnxpbWFnZS9qcGVnfGFEWTBMMmcyWmk4eE5UQTVOamcyTkRrek1UZzNNQzh5TURBd1h6RXhOelV4TmpJMlgwVk9MbXB3Wnd8ZDMxZWMxNWRkZTgwNDYxZTA0NWE5ZjM0MzY4OTQ4YTQ2Mjk3N2MyYmM0NTcxOGZhOTdmNTc2YTM3YzRmYTc4OA","altText":"2000_11751626_EN","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_11751626_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-11751626-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjM2NnxpbWFnZS9qcGVnfGFEWTBMMmcyWmk4eE5UQTVOamcyTkRrek1UZzNNQzh5TURBd1h6RXhOelV4TmpJMlgwVk9MbXB3Wnd8ZDMxZWMxNWRkZTgwNDYxZTA0NWE5ZjM0MzY4OTQ4YTQ2Mjk3N2MyYmM0NTcxOGZhOTdmNTc2YTM3YzRmYTc4OA","altText":"2000_11751626_EN","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_11751626_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-11751626-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjM2NnxpbWFnZS9qcGVnfGFEWTBMMmcyWmk4eE5UQTVOamcyTkRrek1UZzNNQzh5TURBd1h6RXhOelV4TmpJMlgwVk9MbXB3Wnd8ZDMxZWMxNWRkZTgwNDYxZTA0NWE5ZjM0MzY4OTQ4YTQ2Mjk3N2MyYmM0NTcxOGZhOTdmNTc2YTM3YzRmYTc4OA","altText":"2000_11751626_EN","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_11751626_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-11751626-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMDY2fGltYWdlL2pwZWd8YUdNekwyaGpaUzh4TlRBNU5qZzJOVFl4T1RrNU9DOHlNREJmTVRFM05URTJNalpmUlU0dWFuQm58MTZmNjRlNjU3MjA4OTg5N2RhZWQ1ZDFkMTExOTZjOTRjNDg0ZjlkZmVmZmNkMThjZWFmZjc4ZGFkNWRhYzg0ZQ","altText":"200_11751626_EN","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_11751626_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-11751626-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMDY2fGltYWdlL2pwZWd8YUdNekwyaGpaUzh4TlRBNU5qZzJOVFl4T1RrNU9DOHlNREJmTVRFM05URTJNalpmUlU0dWFuQm58MTZmNjRlNjU3MjA4OTg5N2RhZWQ1ZDFkMTExOTZjOTRjNDg0ZjlkZmVmZmNkMThjZWFmZjc4ZGFkNWRhYzg0ZQ","altText":"200_11751626_EN","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_11751626_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-11751626-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjM2NnxpbWFnZS9qcGVnfGFEWTBMMmcyWmk4eE5UQTVOamcyTkRrek1UZzNNQzh5TURBd1h6RXhOelV4TmpJMlgwVk9MbXB3Wnd8ZDMxZWMxNWRkZTgwNDYxZTA0NWE5ZjM0MzY4OTQ4YTQ2Mjk3N2MyYmM0NTcxOGZhOTdmNTc2YTM3YzRmYTc4OA","altText":"2000_11751626_EN","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_11751626_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-11751626-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjM2NnxpbWFnZS9qcGVnfGFERXpMMmczTUM4eE5UQTVOamcyTkRrNU56UXdOaTh4TkRRd1h6RXhOelV4TmpJMlgwVk9MbXB3Wnd8YjNiZTIxMjY5MGJmNDg5NTViYmVlZmQ1ODdmMTcyOGQ3ZGJmOWRmNGIyZTA5NzEyNzU0YmI2YTc5MDBjYWMwMg","altText":"1440_11751626_EN","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_11751626_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-11751626-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjM2NnxpbWFnZS9qcGVnfGFHTmtMMmhpWkM4eE5UQTVOamcyTlRFeU9EUTNPQzh4TWpnd1h6RXhOelV4TmpJMlgwVk9MbXB3Wnd8M2Q0ZTFjNTU0NWU2OTE2MzgwMDc5OTE0OWIyNWNjNmMzZGMyNTUyOGJlMDI1YjA1N2ZkZjUwNmQ0MjRmNGMzYw","altText":"1280_11751626_EN","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_11751626_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-11751626-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjM2NnxpbWFnZS9qcGVnfGFEaG1MMmhpWlM4eE5UQTVOamcyTlRFNU5EQXhOQzh4TURJMFh6RXhOelV4TmpJMlgwVk9MbXB3Wnd8M2MzNThjODg0ZGYxNTc2MWFkMGI0YzNhMTgzYzA1M2UzNjA1YWY1NjhmMzI0ZjQxNmI5Zjg1NzNhMWI2YWJjZQ","altText":"1024_11751626_EN","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_11751626_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-11751626-EN.jpg?context=bWFzdGVyfGltYWdlc3wzOTA1NXxpbWFnZS9qcGVnfGFEVm1MMmhqTlM4eE5UQTVOamcyTlRNNU1EWXlNaTgzTmpoZk1URTNOVEUyTWpaZlJVNHVhbkJufGQ5M2Q3OGQzMzUxNWIwNzVhNmMwMWIwZWY4NThmNzQ0NjAyMWY2NDIwNWJkZTNhZDE1Nzk5MTU1ZGJkMjBmOTg","altText":"768_11751626_EN","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_11751626_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-11751626-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMDI5NXxpbWFnZS9qcGVnfGFHTTFMMmhqWWk4eE5UQTVOamcyTlRVMU5EUTJNaTgwT0RCZk1URTNOVEUyTWpaZlJVNHVhbkJufGYxZjM1NDMyMjhiZGRkMjcyYWFhMzBmY2VmY2FkMDliMmNkODNiZGQxNmI4MmRhZDM4MjczMDhiOWVjN2M1OWU","altText":"480_11751626_EN","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_11751626_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-11751626-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMDY2fGltYWdlL2pwZWd8YUdNekwyaGpaUzh4TlRBNU5qZzJOVFl4T1RrNU9DOHlNREJmTVRFM05URTJNalpmUlU0dWFuQm58MTZmNjRlNjU3MjA4OTg5N2RhZWQ1ZDFkMTExOTZjOTRjNDg0ZjlkZmVmZmNkMThjZWFmZjc4ZGFkNWRhYzg0ZQ","altText":"200_11751626_EN","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_11751626_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-11751626-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTUxfGltYWdlL2pwZWd8YURVMUwyaGtOaTh4TlRBNU5qZzJOVGc0TWpFME1pOHhNakJmTVRFM05URTJNalpmUlU0dWFuQm58YWUyM2Y0N2M3NjhjMmFhYWIzODdhODBhNWFiNGFhN2Y2ZWZkM2FiMWQ5NjY0NDQ1ZjBlM2UxZDMzN2RjMDA5NQ","altText":"120_11751626_EN","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_11751626_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNjY2NDZ8aW1hZ2UvanBlZ3xhR1ExTDJnMk5DOHhOVEE1TmpnMk5EWXdOREU1TUF8MTIyM2VmY2VhZTkyZDAxNmYyODVjNjcyZDExZDk1OTk3NmIwYWQxMzhiMzkzNzhiMTg1YWQ0MTJkNWRmMjRmMQ","altText":"","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"11751626_EN.jpg"}],"categories":[{"code":"10001","name":"Rail-Mount Terminal Blocks","url":"/c/rail-mount-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-mount-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Master every challenge with WAGO's rail-mount terminal block systems. Our complete, high-performance line of terminal blocks will be the platform for your solution.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-rail-mount-terminal-blocks"},{"code":"10004","name":"Pluggable Connectors","url":"/c/pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"The right solution for every application: Whether on the printed circuit board, in the control cabinet or for lighting connection, WAGO's pluggable connectors quickly and easily connect to the widest variety of applications.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-pluggable-connectors"},{"code":"50001","name":"Rail / Chassis Terminal Blocks","url":"/c/rail-chassis-terminal-blocks","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-chassis-terminal-blocks","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"50004","name":"Pluggable Connection Systems","url":"/c/pluggable-connection-systems","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connection-systems","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"20047","name":"X-COM","url":"/c/x-com","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"x-com","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"769-114/145-000","stock":null,"url":"/rail-mount-terminal-blocks/1-conductor-female-connector/p/769-114_145-000","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":[],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4066966467802","primaryCategoryName":"Rail-Mount Terminal Blocks","numberContentUnits":10.0,"numberPackageUnits":10.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Rail-Mount Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20047","name":"X-COM","url":"/c/x-com","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"x-com","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"X-COM","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"1-conductor female connector","primaryImageUrl":null,"productGroup":null,"nameEn":"1-conductor female connector; CAGE CLAMP®; 4 mm²; Pin spacing 5 mm; 14-pole; coding finger; Centered locking levers; Strain relief plate; 4,00 mm²; gray","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"60544092","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Female connector/socket","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}