{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Socket; with strain relief housing; 5-pole; Cod. A; 4,00 mm²; black",
"description" : "<h2>Female connector/socket <i>WINSTA</i>® MIDI with protection against mismating</h2><br/><br/>For signal and power transmission: The <i>WINSTA</i>® MIDI female connector/socket with protection type IP20. Our pluggable installation connectors with spring pressure connection technology work completely without screw connections. They allow fast, efficient, error-free installation in numerous possible uses. For greater protection in electrical installations, the pluggable installation connector is equipped with mechanical protection against mismating. The pluggable installation connector is protected against ingress by solid objects in accordance with protection type IP20 (When mated and secured with a strain relief housing: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). Standard mains applications for almost any domain of use can be realised with <i>WINSTA</i>® MIDI pluggable installation connectors with A coding. Important parameters in the selection of a pluggable installation connector are the rated current and voltage: They provide information about possible domains of use and applications. This product has a current rating of 25 A – so it is suitable for powerful loads. The <i>WINSTA</i>® MIDI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology facilitates exemplary electrification. Thanks to the built-in test slot, it is possible to check connections even when they are plugged in. This saves time, labor, and money. The strip length is 55 mm.<br/><br/><h3><i>WINSTA</i>® MIDI solutions for your electrical installation – protected against mismating and maintenance-free</h3><br/><br/>The WINSTA® Pluggable Connection System is ideally tailored to the strict requirements of building installation. It makes electrical installation pluggable, and consequently more efficient, even more reliable, and error-free. Use of this pre-assembled system reduces assembly times and errors during installation at the construction site. Choose durability and quality – with protection against mismating from WAGO makes the installation of electrical components visibly easier. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>simple circuits</li><li>with A coding for use in many general mains applications</li><li>custom-engineered solutions</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "770-105",
"sku" : "770-105",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000200037355000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk4fGltYWdlL2pwZWd8YUdZNEwyaG1aUzh4TXpjNU9UVTBOemt5T0RZd05pOHlNREJmTURJd01EQXdNREl3TURBek56TTFOVEF3TURFd01HSTJYMFJGTG1wd1p3fDIyZDQ3YzhkOTUyMzg4MWI1ZDEzOWQwYjhkZjdkODg1Y2U5MTY1ODM0NTZhYzMwZjhjZDU0MjZkNTJiYjNhYTQ",
"gtin13" : "4044918252157",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/global/pluggable-connectors/socket/p/770-105"
}