[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"770-2335/007-000","name":"Snap-in plug; with direct ground contact; 5-pole; Cod. Q; 4,00 mm²; green","url":"/pluggable-connectors/snap-in-plug/p/770-2335_007-000","description":"<h2>Male connector/plug <i>WINSTA</i>® MIDI rated current 32 A</h2><br/><br/>The <i>WINSTA</i>® MIDI male connector/plug rated current 32 A supports rapid, correct installation. Whether on PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to establish connections according to an enormous variety of requirements in seconds. For greater security in electrical installations, the pluggable installation connector is equipped with mechanical protection against mismating. The pluggable installation connector is protected against ingress by solid objects in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). This pluggable installation connector can be employed for a current load of up to 32 A. Therefore, it can also be used for high power loads. The <i>WINSTA</i>® MIDI product line offers maximum flexibility for the electrical installation. With its Push-in CAGE CLAMP® spring pressure connection technology, it achieves time-saving, error-free installation and offers customization for meeting various installation requirements.<br/><br/><h3><i>WINSTA</i>® MIDI solutions for your electrical installation – protected against mismating and maintenance-free</h3><br/><br/>The WINSTA® Pluggable Connection System is perfectly tailored to the very strict requirements of building installation. It makes electrical installation pluggable, and thus faster, even more reliable, and error-free. Using this pre-assembled system reduces assembly times and errors during installation at the construction site. Take advantage of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with locking lever from WAGO. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>simple circuits</li><li>ready for immediate use</li><li>convenient installation and commissioning</li></ul>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNzk2ODh8aW1hZ2UvanBlZ3xhR0kxTDJnM05DOHhOVEUxTlRrNE5qazRPVEE0Tmd8Y2RhNjJhY2VjNjBmMmE3ODNkMmVmMTIxNmIwMzYwMDhmNmYzMWQ1YTA5NjY3MjRiMzE0MzI3YTYwODNhZWU3Mg","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200001c0002dcdc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNzk2ODh8aW1hZ2UvanBlZ3xhR0kxTDJnM05DOHhOVEUxTlRrNE5qazRPVEE0Tmd8Y2RhNjJhY2VjNjBmMmE3ODNkMmVmMTIxNmIwMzYwMDhmNmYzMWQ1YTA5NjY3MjRiMzE0MzI3YTYwODNhZWU3Mg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200001c0002dcdc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2NDg0MzR8aW1hZ2UvanBlZ3xhR1JpTDJnM1pTOHhOVEUxTlRrNE5qWTVOREUzTkF8NGUwYmViZDYwYWVmZDMyY2ZiYjZiM2U4OGY0NDc0NzdhZDRmNjVmMmRkOTU2MzNmOGVkZWU5MDAxODU5NGNjMQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"0200001c0002d40c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001c0002dd69000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MDI4MHxpbWFnZS9qcGVnfGFEZzRMMmd5T1M4eE5UQTJOVGMxTWpNM01USXpNQzh5TURBd1h6QXlNREF3TURGak1EQXdNbVJrTmprd01EQXhNREJpTmw5RVJTNXFjR2N8MjIwNjViOTIxODZlZmRjZTg3ZDM4NDczZTU0ZWMyM2U1M2Q3OGNlOGY5N2M3NTQwM2I0NWVlOTc2OWU5M2M1Zg","altText":"2000_0200001c0002dd69000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_0200001c0002dd69000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001c0002dd69000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MDI4MHxpbWFnZS9qcGVnfGFEZzRMMmd5T1M4eE5UQTJOVGMxTWpNM01USXpNQzh5TURBd1h6QXlNREF3TURGak1EQXdNbVJrTmprd01EQXhNREJpTmw5RVJTNXFjR2N8MjIwNjViOTIxODZlZmRjZTg3ZDM4NDczZTU0ZWMyM2U1M2Q3OGNlOGY5N2M3NTQwM2I0NWVlOTc2OWU5M2M1Zg","altText":"2000_0200001c0002dd69000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_0200001c0002dd69000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001c0002dd69000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MDI4MHxpbWFnZS9qcGVnfGFEZzRMMmd5T1M4eE5UQTJOVGMxTWpNM01USXpNQzh5TURBd1h6QXlNREF3TURGak1EQXdNbVJrTmprd01EQXhNREJpTmw5RVJTNXFjR2N8MjIwNjViOTIxODZlZmRjZTg3ZDM4NDczZTU0ZWMyM2U1M2Q3OGNlOGY5N2M3NTQwM2I0NWVlOTc2OWU5M2M1Zg","altText":"2000_0200001c0002dd69000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_0200001c0002dd69000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001c0002dd69000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTg5fGltYWdlL2pwZWd8YURCa0wyZzVNQzh4TlRBMk5UYzFNekk0T0Rjek5DOHlNREJmTURJd01EQXdNV013TURBeVpHUTJPVEF3TURFd01HSTJYMFJGTG1wd1p3fDAyOGQyMWNlNWZiNWNhODI5NTg4Mjk2MTMzYWQ0YzQxODQxYjY1NmRiYzI1NmZlNzFhYjUzYWQwZTFhN2QzNjI","altText":"200_0200001c0002dd69000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_0200001c0002dd69000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001c0002dd69000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTg5fGltYWdlL2pwZWd8YURCa0wyZzVNQzh4TlRBMk5UYzFNekk0T0Rjek5DOHlNREJmTURJd01EQXdNV013TURBeVpHUTJPVEF3TURFd01HSTJYMFJGTG1wd1p3fDAyOGQyMWNlNWZiNWNhODI5NTg4Mjk2MTMzYWQ0YzQxODQxYjY1NmRiYzI1NmZlNzFhYjUzYWQwZTFhN2QzNjI","altText":"200_0200001c0002dd69000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_0200001c0002dd69000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001c0002dd69000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MDI4MHxpbWFnZS9qcGVnfGFEZzRMMmd5T1M4eE5UQTJOVGMxTWpNM01USXpNQzh5TURBd1h6QXlNREF3TURGak1EQXdNbVJrTmprd01EQXhNREJpTmw5RVJTNXFjR2N8MjIwNjViOTIxODZlZmRjZTg3ZDM4NDczZTU0ZWMyM2U1M2Q3OGNlOGY5N2M3NTQwM2I0NWVlOTc2OWU5M2M1Zg","altText":"2000_0200001c0002dd69000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_0200001c0002dd69000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001c0002dd69000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MDI4MHxpbWFnZS9qcGVnfGFHVmxMMmd5Wmk4eE5UQTJOVGMxTWpVek5UQTNNQzh4TkRRd1h6QXlNREF3TURGak1EQXdNbVJrTmprd01EQXhNREJpTmw5RVJTNXFjR2N8ZjJiNjE3NjA4YzYyNTVkMTgxN2M3NTM0ZjgwMDU2YThlMDdkZDg0ODZhODMwNzIyNzkwYjkwMDc4YWU3NWJiMg","altText":"1440_0200001c0002dd69000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_0200001c0002dd69000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001c0002dd69000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MDI4MHxpbWFnZS9qcGVnfGFEQTBMMmd6TkM4eE5UQTJOVGMxTWpZNU9Ea3hNQzh4TWpnd1h6QXlNREF3TURGak1EQXdNbVJrTmprd01EQXhNREJpTmw5RVJTNXFjR2N8ZDBiYTJkZWM1NjVlYzdkYjQ5YjAwNjU0Y2U1OTQ1ZTFhZDJiODAyZTQxYTNkODZhMWIyM2Y0NzUwNGM0YzA1ZA","altText":"1280_0200001c0002dd69000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_0200001c0002dd69000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001c0002dd69000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MDI4MHxpbWFnZS9qcGVnfGFERXpMMmd6WVM4eE5UQTJOVGMxTWpneU9UazRNaTh4TURJMFh6QXlNREF3TURGak1EQXdNbVJrTmprd01EQXhNREJpTmw5RVJTNXFjR2N8YTM2MTk2MzFmOWMxOTY3NzgyNDhlOWUxY2RmNjNiZGVlMzY3NmRkNTcyNTVjNWI1MTJkZmM5OWMzY2I5YjUxMw","altText":"1024_0200001c0002dd69000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_0200001c0002dd69000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001c0002dd69000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODIzNHxpbWFnZS9qcGVnfGFETmpMMmd6WlM4eE5UQTJOVGMxTWprNU16Z3lNaTgzTmpoZk1ESXdNREF3TVdNd01EQXlaR1EyT1RBd01ERXdNR0kyWDBSRkxtcHdad3xhNzIzZDgxY2YwMGIyZGVlMjA1MzNiMzNkMWYwOTYyMjdkMWE4NzIxYTQ0YTJhYmVjZWM3MGViOWU4M2VhMDdm","altText":"768_0200001c0002dd69000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_0200001c0002dd69000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001c0002dd69000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTQ5MnxpbWFnZS9qcGVnfGFEUmxMMmc0WXk4eE5UQTJOVGMxTXpFMU56WTJNaTgwT0RCZk1ESXdNREF3TVdNd01EQXlaR1EyT1RBd01ERXdNR0kyWDBSRkxtcHdad3w0ZGI2OGFjNmNjN2VhM2I3Y2YyYjRhNjlkM2VlODMyYjg1YTU3NmVkMGM4NGJjMzRlOWQ3OTNlODkyMWQ5ZjFi","altText":"480_0200001c0002dd69000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_0200001c0002dd69000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001c0002dd69000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTg5fGltYWdlL2pwZWd8YURCa0wyZzVNQzh4TlRBMk5UYzFNekk0T0Rjek5DOHlNREJmTURJd01EQXdNV013TURBeVpHUTJPVEF3TURFd01HSTJYMFJGTG1wd1p3fDAyOGQyMWNlNWZiNWNhODI5NTg4Mjk2MTMzYWQ0YzQxODQxYjY1NmRiYzI1NmZlNzFhYjUzYWQwZTFhN2QzNjI","altText":"200_0200001c0002dd69000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_0200001c0002dd69000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001c0002dd69000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTk3fGltYWdlL2pwZWd8YURVMUwyaGhNQzh4TlRBMk5UYzFNemN4TkRjeE9DOHhNakJmTURJd01EQXdNV013TURBeVpHUTJPVEF3TURFd01HSTJYMFJGTG1wd1p3fDZlYTI3MWU4OWJmODEyZjNkMGRmOTM2OWI1ZDQyYzAzNWRlNzA1MDlhMGVkNTQxODgyOWJlY2RjYTg2NDNmMzU","altText":"120_0200001c0002dd69000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_0200001c0002dd69000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNTkzMTN8aW1hZ2UvanBlZ3xhRFF3TDJnek5pOHhOVEEyTlRjMU1UWTFNRE16TkF8YmIxOTM0ZjJkNTgzZTE1ZjdmNWE5M2U0NDgyZThhODk1M2YxYjhjZGJkOTJiNjJmOTRiZDI3ZTNjMmNiZjM5OA","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"0200001c0002dd69000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000120001afdb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDg4NXxpbWFnZS9qcGVnfGFESm1MMmhoTUM4eE5UQTNPVEF5T1Rnek16YzFPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV0ZtWkdJd01EQXhNREJpTmw5RVJTNXFjR2N8NGFkZmE3ZDczZjZjNTg1NTVlNmMyZmE0ODQ1YWI1MDZiMjAwOTk4YjBjMTkyZDgyZGVlOTNhOWMzMWRkZDE0ZQ","altText":"2000_020000120001afdb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001afdb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000120001afdb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDg4NXxpbWFnZS9qcGVnfGFESm1MMmhoTUM4eE5UQTNPVEF5T1Rnek16YzFPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV0ZtWkdJd01EQXhNREJpTmw5RVJTNXFjR2N8NGFkZmE3ZDczZjZjNTg1NTVlNmMyZmE0ODQ1YWI1MDZiMjAwOTk4YjBjMTkyZDgyZGVlOTNhOWMzMWRkZDE0ZQ","altText":"2000_020000120001afdb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001afdb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000120001afdb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDg4NXxpbWFnZS9qcGVnfGFESm1MMmhoTUM4eE5UQTNPVEF5T1Rnek16YzFPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV0ZtWkdJd01EQXhNREJpTmw5RVJTNXFjR2N8NGFkZmE3ZDczZjZjNTg1NTVlNmMyZmE0ODQ1YWI1MDZiMjAwOTk4YjBjMTkyZDgyZGVlOTNhOWMzMWRkZDE0ZQ","altText":"2000_020000120001afdb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001afdb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000120001afdb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjk4fGltYWdlL2pwZWd8YURZNEwyaGpPUzh4TlRBM09UQXpNVEUwTkRRM09DOHlNREJmTURJd01EQXdNVEl3TURBeFlXWmtZakF3TURFd01HSTJYMFJGTG1wd1p3fGI0ODMwZGVhNzc3NDQ5MWVkNTQ0MWJkNTM3ZjJjZDc4MTBhYmY3YjQ5OGZmZmE4MTBkOTBmOWNjODgwNmM4N2I","altText":"200_020000120001afdb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001afdb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000120001afdb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjk4fGltYWdlL2pwZWd8YURZNEwyaGpPUzh4TlRBM09UQXpNVEUwTkRRM09DOHlNREJmTURJd01EQXdNVEl3TURBeFlXWmtZakF3TURFd01HSTJYMFJGTG1wd1p3fGI0ODMwZGVhNzc3NDQ5MWVkNTQ0MWJkNTM3ZjJjZDc4MTBhYmY3YjQ5OGZmZmE4MTBkOTBmOWNjODgwNmM4N2I","altText":"200_020000120001afdb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001afdb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000120001afdb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDg4NXxpbWFnZS9qcGVnfGFESm1MMmhoTUM4eE5UQTNPVEF5T1Rnek16YzFPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV0ZtWkdJd01EQXhNREJpTmw5RVJTNXFjR2N8NGFkZmE3ZDczZjZjNTg1NTVlNmMyZmE0ODQ1YWI1MDZiMjAwOTk4YjBjMTkyZDgyZGVlOTNhOWMzMWRkZDE0ZQ","altText":"2000_020000120001afdb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001afdb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000120001afdb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDg4NXxpbWFnZS9qcGVnfGFERXlMMmcxWXk4eE5UQTNPVEF6TURBek1ETTJOaTh4TkRRd1h6QXlNREF3TURFeU1EQXdNV0ZtWkdJd01EQXhNREJpTmw5RVJTNXFjR2N8NjcyNzVmNTE4NTk1ZTNhODhiMzJlODM5OWUzYmRmZmI1NDJhMjBhZWMyMDY0MGVlMTFmZDkxODZhZjczNTc2NA","altText":"1440_020000120001afdb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000120001afdb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000120001afdb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDg4NXxpbWFnZS9qcGVnfGFEa3dMMmcyTXk4eE5UQTNPVEF6TURJNU1qVXhNQzh4TWpnd1h6QXlNREF3TURFeU1EQXdNV0ZtWkdJd01EQXhNREJpTmw5RVJTNXFjR2N8MjJlMzVmYzY3YzVhNTlmM2YxMTk1NmY3OTQ2MzkzMTkyYTc3ZTc0NDYzZDMyMjRhYTZiMjBiZjcwZGMxZmY5ZQ","altText":"1280_020000120001afdb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000120001afdb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000120001afdb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDg4NXxpbWFnZS9qcGVnfGFEUmxMMmcyWVM4eE5UQTNPVEF6TURRNE9URXhPQzh4TURJMFh6QXlNREF3TURFeU1EQXdNV0ZtWkdJd01EQXhNREJpTmw5RVJTNXFjR2N8NGQyNmYwMzg2MTkzYWNlMDRlNzYxNTI1N2E5ZDI1NGQ1NWMwOTYwODhiNDFjYmM4NmNhYjQyYWRjOTExMDA4Zg","altText":"1024_020000120001afdb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000120001afdb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000120001afdb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDg4NXxpbWFnZS9qcGVnfGFERmxMMmczTVM4eE5UQTNPVEF6TURZNE5UY3lOaTgzTmpoZk1ESXdNREF3TVRJd01EQXhZV1prWWpBd01ERXdNR0kyWDBSRkxtcHdad3w1ZDZmMTEwMjAzNGMzYTA2M2E5Njg3NDU3MDBmODYzY2JhNTdiNzEwYTQyYmE2YTY1MDM4YWNlMDM1MGUyNDk3","altText":"768_020000120001afdb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000120001afdb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000120001afdb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ3OXxpbWFnZS9qcGVnfGFHVmpMMmczWVM4eE5UQTNPVEF6TURrME56ZzNNQzgwT0RCZk1ESXdNREF3TVRJd01EQXhZV1prWWpBd01ERXdNR0kyWDBSRkxtcHdad3wyYTEyMTFjM2FhNmMxNDQwZmQ5ZWRhNjlmNWMwM2E2YWE5M2Y4ZWVhMGQ3YjY5NWNiZTk0Yjg3ZTdhYTM2OTI3","altText":"480_020000120001afdb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000120001afdb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000120001afdb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjk4fGltYWdlL2pwZWd8YURZNEwyaGpPUzh4TlRBM09UQXpNVEUwTkRRM09DOHlNREJmTURJd01EQXdNVEl3TURBeFlXWmtZakF3TURFd01HSTJYMFJGTG1wd1p3fGI0ODMwZGVhNzc3NDQ5MWVkNTQ0MWJkNTM3ZjJjZDc4MTBhYmY3YjQ5OGZmZmE4MTBkOTBmOWNjODgwNmM4N2I","altText":"200_020000120001afdb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001afdb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000120001afdb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjQ4fGltYWdlL2pwZWd8YURrMkwyaGxOQzh4TlRBM09UQXpNVGt6TURreE1DOHhNakJmTURJd01EQXdNVEl3TURBeFlXWmtZakF3TURFd01HSTJYMFJGTG1wd1p3fDZhNTFlZDQyZWI2YWM5ZjNlZGJkNmQyNjg2NWQyNzVhOWYwYzQwNDZiYWYwYWJkZWI1MmNlNWVhNzgxYjQ1YjY","altText":"120_020000120001afdb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000120001afdb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0ODYwNHxpbWFnZS9qcGVnfGFHWTFMMmhpTnk4eE5UQTNPVEF5T1RFME5UWXpNQXxjODVlZTc3Yjk2NTEzOWYyY2U5YWI1YjUyOWQ2YjcyNTJkODcyODJjOTVlMzc4YmRhMWY2NDQ1ZjI2ZjJkYjQ1","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000120001afdb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjc0MHxpbWFnZS9qcGVnfGFEQmpMMmd3TUM4eE5UQTVNalk1TWpJMU5EYzFNQzh5TURBd1h6RXdPVE15Tnprd1gwUkZMbXB3Wnd8ZTM0YmEwNWU4ZjYwZjU4M2QyM2FlNGE5NzBjNjUxYjBkZjQ2M2YxNTU3Y2E1MGVmZjM3M2EyOWYwODc5MDdkNQ","altText":"2000_10932790_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_10932790_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjc0MHxpbWFnZS9qcGVnfGFEQmpMMmd3TUM4eE5UQTVNalk1TWpJMU5EYzFNQzh5TURBd1h6RXdPVE15Tnprd1gwUkZMbXB3Wnd8ZTM0YmEwNWU4ZjYwZjU4M2QyM2FlNGE5NzBjNjUxYjBkZjQ2M2YxNTU3Y2E1MGVmZjM3M2EyOWYwODc5MDdkNQ","altText":"2000_10932790_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_10932790_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjc0MHxpbWFnZS9qcGVnfGFEQmpMMmd3TUM4eE5UQTVNalk1TWpJMU5EYzFNQzh5TURBd1h6RXdPVE15Tnprd1gwUkZMbXB3Wnd8ZTM0YmEwNWU4ZjYwZjU4M2QyM2FlNGE5NzBjNjUxYjBkZjQ2M2YxNTU3Y2E1MGVmZjM3M2EyOWYwODc5MDdkNQ","altText":"2000_10932790_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_10932790_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzk2fGltYWdlL2pwZWd8YURkakwyZ3hOeTh4TlRBNU1qWTVNamt4TURFeE1DOHlNREJmTVRBNU16STNPVEJmUkVVdWFuQm58NDk1ZjM5OGUyZDIwOTNkNGI5ZWY3ZjUzMjZlMjdhYzNhYzg5NjMxMDc5Mzc2NTgyZTA5ZmRmYWFjZjUyMmFhMg","altText":"200_10932790_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_10932790_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzk2fGltYWdlL2pwZWd8YURkakwyZ3hOeTh4TlRBNU1qWTVNamt4TURFeE1DOHlNREJmTVRBNU16STNPVEJmUkVVdWFuQm58NDk1ZjM5OGUyZDIwOTNkNGI5ZWY3ZjUzMjZlMjdhYzNhYzg5NjMxMDc5Mzc2NTgyZTA5ZmRmYWFjZjUyMmFhMg","altText":"200_10932790_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_10932790_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjc0MHxpbWFnZS9qcGVnfGFEQmpMMmd3TUM4eE5UQTVNalk1TWpJMU5EYzFNQzh5TURBd1h6RXdPVE15Tnprd1gwUkZMbXB3Wnd8ZTM0YmEwNWU4ZjYwZjU4M2QyM2FlNGE5NzBjNjUxYjBkZjQ2M2YxNTU3Y2E1MGVmZjM3M2EyOWYwODc5MDdkNQ","altText":"2000_10932790_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_10932790_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjc0MHxpbWFnZS9qcGVnfGFERmxMMmd3TXk4eE5UQTVNalk1TWpNeU1ESTROaTh4TkRRd1h6RXdPVE15Tnprd1gwUkZMbXB3Wnd8ODdiZGQzMjAxOGIwNWUyNjNiN2E1YWY3NjE1OGQ0ODc0N2Y1YzVlZDM1ZDg1MDZhODRkNDk0YjE2ODljM2RmNQ","altText":"1440_10932790_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_10932790_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjc0MHxpbWFnZS9qcGVnfGFHUmtMMmd3Tmk4eE5UQTVNalk1TWpRMU1UTTFPQzh4TWpnd1h6RXdPVE15Tnprd1gwUkZMbXB3Wnd8YTJkZWM2Y2ViMWM0YmI3ZDM3OWMxNzg0NGI0ZWZmZGVhNDY4MjE5MGNjNWZlNjlmYzBiNGMzNjcwZWNlODBhNw","altText":"1280_10932790_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_10932790_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjc0MHxpbWFnZS9qcGVnfGFHUmlMMmd3T1M4eE5UQTVNalk1TWpVeE5qZzVOQzh4TURJMFh6RXdPVE15Tnprd1gwUkZMbXB3Wnd8YWVkOWYxMjY5Yjk2ZDQ0NWQ4NTc3MjlmM2M2NTZkY2JjOGM5OThhZjQxMGYzMjM1YzBmZjc3M2Y1NGE2MDBjOA","altText":"1024_10932790_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_10932790_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQyNXxpbWFnZS9qcGVnfGFEbGhMMmd3WkM4eE5UQTVNalk1TWpZME56azJOaTgzTmpoZk1UQTVNekkzT1RCZlJFVXVhbkJufDkxM2E3Y2MyNDdjODdiM2UyODdhOGYwY2M5NTViOTEwNWM0NjI0NWY1ZWQxMDhlMjVkNjUwY2NmMTdmNGU2YTQ","altText":"768_10932790_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_10932790_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDAxOXxpbWFnZS9qcGVnfGFHRmlMMmd4TUM4eE5UQTVNalk1TWpjeE16VXdNaTgwT0RCZk1UQTVNekkzT1RCZlJFVXVhbkJufDYwMTYwOGE1YTA4NjFhNDFmYjMzYWM3YWNiODhkMzM4N2RmNGI5NTQyNmFmOTdiOGJjMTIzNDNhYWJmYzljZjQ","altText":"480_10932790_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_10932790_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzk2fGltYWdlL2pwZWd8YURkakwyZ3hOeTh4TlRBNU1qWTVNamt4TURFeE1DOHlNREJmTVRBNU16STNPVEJmUkVVdWFuQm58NDk1ZjM5OGUyZDIwOTNkNGI5ZWY3ZjUzMjZlMjdhYzNhYzg5NjMxMDc5Mzc2NTgyZTA5ZmRmYWFjZjUyMmFhMg","altText":"200_10932790_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_10932790_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTc0fGltYWdlL2pwZWd8YUdFMkwyZzJOaTh4TlRBNU1qWTVNekUzTWpJMU5DOHhNakJmTVRBNU16STNPVEJmUkVVdWFuQm58NDc5ZGU1NGI5Y2E4NzFmZmNiNDA4OWM2ODU4Y2QwZjhhYWUzNTk2MTY5NzQ2YWU5MzY4OTk0NmYzOWQ5YzQxYQ","altText":"120_10932790_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_10932790_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2NDQ2M3xpbWFnZS9qcGVnfGFESmtMMmcxTWk4eE5UQTVNalk1TVRreU56QTNNQXw1YjMyODEwMjFmYTg1M2ZlMzBlMTM0OTY5MTlmMWRmNWJhYzNmNGQ1MjdmYzdiOTk5NTQ0YTRlNzJkMGUzZGE1","altText":"","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"10932790_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNzk2ODh8aW1hZ2UvanBlZ3xhR0kxTDJnM05DOHhOVEUxTlRrNE5qazRPVEE0Tmd8Y2RhNjJhY2VjNjBmMmE3ODNkMmVmMTIxNmIwMzYwMDhmNmYzMWQ1YTA5NjY3MjRiMzE0MzI3YTYwODNhZWU3Mg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200001c0002dcdc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2NDg0MzR8aW1hZ2UvanBlZ3xhR1JpTDJnM1pTOHhOVEUxTlRrNE5qWTVOREUzTkF8NGUwYmViZDYwYWVmZDMyY2ZiYjZiM2U4OGY0NDc0NzdhZDRmNjVmMmRkOTU2MzNmOGVkZWU5MDAxODU5NGNjMQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"0200001c0002d40c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001c0002dd69000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MDI4MHxpbWFnZS9qcGVnfGFEZzRMMmd5T1M4eE5UQTJOVGMxTWpNM01USXpNQzh5TURBd1h6QXlNREF3TURGak1EQXdNbVJrTmprd01EQXhNREJpTmw5RVJTNXFjR2N8MjIwNjViOTIxODZlZmRjZTg3ZDM4NDczZTU0ZWMyM2U1M2Q3OGNlOGY5N2M3NTQwM2I0NWVlOTc2OWU5M2M1Zg","altText":"2000_0200001c0002dd69000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_0200001c0002dd69000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001c0002dd69000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MDI4MHxpbWFnZS9qcGVnfGFEZzRMMmd5T1M4eE5UQTJOVGMxTWpNM01USXpNQzh5TURBd1h6QXlNREF3TURGak1EQXdNbVJrTmprd01EQXhNREJpTmw5RVJTNXFjR2N8MjIwNjViOTIxODZlZmRjZTg3ZDM4NDczZTU0ZWMyM2U1M2Q3OGNlOGY5N2M3NTQwM2I0NWVlOTc2OWU5M2M1Zg","altText":"2000_0200001c0002dd69000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_0200001c0002dd69000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001c0002dd69000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MDI4MHxpbWFnZS9qcGVnfGFEZzRMMmd5T1M4eE5UQTJOVGMxTWpNM01USXpNQzh5TURBd1h6QXlNREF3TURGak1EQXdNbVJrTmprd01EQXhNREJpTmw5RVJTNXFjR2N8MjIwNjViOTIxODZlZmRjZTg3ZDM4NDczZTU0ZWMyM2U1M2Q3OGNlOGY5N2M3NTQwM2I0NWVlOTc2OWU5M2M1Zg","altText":"2000_0200001c0002dd69000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_0200001c0002dd69000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001c0002dd69000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTg5fGltYWdlL2pwZWd8YURCa0wyZzVNQzh4TlRBMk5UYzFNekk0T0Rjek5DOHlNREJmTURJd01EQXdNV013TURBeVpHUTJPVEF3TURFd01HSTJYMFJGTG1wd1p3fDAyOGQyMWNlNWZiNWNhODI5NTg4Mjk2MTMzYWQ0YzQxODQxYjY1NmRiYzI1NmZlNzFhYjUzYWQwZTFhN2QzNjI","altText":"200_0200001c0002dd69000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_0200001c0002dd69000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001c0002dd69000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTg5fGltYWdlL2pwZWd8YURCa0wyZzVNQzh4TlRBMk5UYzFNekk0T0Rjek5DOHlNREJmTURJd01EQXdNV013TURBeVpHUTJPVEF3TURFd01HSTJYMFJGTG1wd1p3fDAyOGQyMWNlNWZiNWNhODI5NTg4Mjk2MTMzYWQ0YzQxODQxYjY1NmRiYzI1NmZlNzFhYjUzYWQwZTFhN2QzNjI","altText":"200_0200001c0002dd69000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_0200001c0002dd69000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001c0002dd69000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MDI4MHxpbWFnZS9qcGVnfGFEZzRMMmd5T1M4eE5UQTJOVGMxTWpNM01USXpNQzh5TURBd1h6QXlNREF3TURGak1EQXdNbVJrTmprd01EQXhNREJpTmw5RVJTNXFjR2N8MjIwNjViOTIxODZlZmRjZTg3ZDM4NDczZTU0ZWMyM2U1M2Q3OGNlOGY5N2M3NTQwM2I0NWVlOTc2OWU5M2M1Zg","altText":"2000_0200001c0002dd69000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_0200001c0002dd69000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001c0002dd69000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MDI4MHxpbWFnZS9qcGVnfGFHVmxMMmd5Wmk4eE5UQTJOVGMxTWpVek5UQTNNQzh4TkRRd1h6QXlNREF3TURGak1EQXdNbVJrTmprd01EQXhNREJpTmw5RVJTNXFjR2N8ZjJiNjE3NjA4YzYyNTVkMTgxN2M3NTM0ZjgwMDU2YThlMDdkZDg0ODZhODMwNzIyNzkwYjkwMDc4YWU3NWJiMg","altText":"1440_0200001c0002dd69000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_0200001c0002dd69000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001c0002dd69000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MDI4MHxpbWFnZS9qcGVnfGFEQTBMMmd6TkM4eE5UQTJOVGMxTWpZNU9Ea3hNQzh4TWpnd1h6QXlNREF3TURGak1EQXdNbVJrTmprd01EQXhNREJpTmw5RVJTNXFjR2N8ZDBiYTJkZWM1NjVlYzdkYjQ5YjAwNjU0Y2U1OTQ1ZTFhZDJiODAyZTQxYTNkODZhMWIyM2Y0NzUwNGM0YzA1ZA","altText":"1280_0200001c0002dd69000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_0200001c0002dd69000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001c0002dd69000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MDI4MHxpbWFnZS9qcGVnfGFERXpMMmd6WVM4eE5UQTJOVGMxTWpneU9UazRNaTh4TURJMFh6QXlNREF3TURGak1EQXdNbVJrTmprd01EQXhNREJpTmw5RVJTNXFjR2N8YTM2MTk2MzFmOWMxOTY3NzgyNDhlOWUxY2RmNjNiZGVlMzY3NmRkNTcyNTVjNWI1MTJkZmM5OWMzY2I5YjUxMw","altText":"1024_0200001c0002dd69000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_0200001c0002dd69000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001c0002dd69000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODIzNHxpbWFnZS9qcGVnfGFETmpMMmd6WlM4eE5UQTJOVGMxTWprNU16Z3lNaTgzTmpoZk1ESXdNREF3TVdNd01EQXlaR1EyT1RBd01ERXdNR0kyWDBSRkxtcHdad3xhNzIzZDgxY2YwMGIyZGVlMjA1MzNiMzNkMWYwOTYyMjdkMWE4NzIxYTQ0YTJhYmVjZWM3MGViOWU4M2VhMDdm","altText":"768_0200001c0002dd69000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_0200001c0002dd69000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001c0002dd69000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTQ5MnxpbWFnZS9qcGVnfGFEUmxMMmc0WXk4eE5UQTJOVGMxTXpFMU56WTJNaTgwT0RCZk1ESXdNREF3TVdNd01EQXlaR1EyT1RBd01ERXdNR0kyWDBSRkxtcHdad3w0ZGI2OGFjNmNjN2VhM2I3Y2YyYjRhNjlkM2VlODMyYjg1YTU3NmVkMGM4NGJjMzRlOWQ3OTNlODkyMWQ5ZjFi","altText":"480_0200001c0002dd69000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_0200001c0002dd69000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001c0002dd69000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTg5fGltYWdlL2pwZWd8YURCa0wyZzVNQzh4TlRBMk5UYzFNekk0T0Rjek5DOHlNREJmTURJd01EQXdNV013TURBeVpHUTJPVEF3TURFd01HSTJYMFJGTG1wd1p3fDAyOGQyMWNlNWZiNWNhODI5NTg4Mjk2MTMzYWQ0YzQxODQxYjY1NmRiYzI1NmZlNzFhYjUzYWQwZTFhN2QzNjI","altText":"200_0200001c0002dd69000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_0200001c0002dd69000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001c0002dd69000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTk3fGltYWdlL2pwZWd8YURVMUwyaGhNQzh4TlRBMk5UYzFNemN4TkRjeE9DOHhNakJmTURJd01EQXdNV013TURBeVpHUTJPVEF3TURFd01HSTJYMFJGTG1wd1p3fDZlYTI3MWU4OWJmODEyZjNkMGRmOTM2OWI1ZDQyYzAzNWRlNzA1MDlhMGVkNTQxODgyOWJlY2RjYTg2NDNmMzU","altText":"120_0200001c0002dd69000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_0200001c0002dd69000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNTkzMTN8aW1hZ2UvanBlZ3xhRFF3TDJnek5pOHhOVEEyTlRjMU1UWTFNRE16TkF8YmIxOTM0ZjJkNTgzZTE1ZjdmNWE5M2U0NDgyZThhODk1M2YxYjhjZGJkOTJiNjJmOTRiZDI3ZTNjMmNiZjM5OA","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"0200001c0002dd69000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000120001afdb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDg4NXxpbWFnZS9qcGVnfGFESm1MMmhoTUM4eE5UQTNPVEF5T1Rnek16YzFPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV0ZtWkdJd01EQXhNREJpTmw5RVJTNXFjR2N8NGFkZmE3ZDczZjZjNTg1NTVlNmMyZmE0ODQ1YWI1MDZiMjAwOTk4YjBjMTkyZDgyZGVlOTNhOWMzMWRkZDE0ZQ","altText":"2000_020000120001afdb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001afdb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000120001afdb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDg4NXxpbWFnZS9qcGVnfGFESm1MMmhoTUM4eE5UQTNPVEF5T1Rnek16YzFPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV0ZtWkdJd01EQXhNREJpTmw5RVJTNXFjR2N8NGFkZmE3ZDczZjZjNTg1NTVlNmMyZmE0ODQ1YWI1MDZiMjAwOTk4YjBjMTkyZDgyZGVlOTNhOWMzMWRkZDE0ZQ","altText":"2000_020000120001afdb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001afdb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000120001afdb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDg4NXxpbWFnZS9qcGVnfGFESm1MMmhoTUM4eE5UQTNPVEF5T1Rnek16YzFPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV0ZtWkdJd01EQXhNREJpTmw5RVJTNXFjR2N8NGFkZmE3ZDczZjZjNTg1NTVlNmMyZmE0ODQ1YWI1MDZiMjAwOTk4YjBjMTkyZDgyZGVlOTNhOWMzMWRkZDE0ZQ","altText":"2000_020000120001afdb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001afdb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000120001afdb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjk4fGltYWdlL2pwZWd8YURZNEwyaGpPUzh4TlRBM09UQXpNVEUwTkRRM09DOHlNREJmTURJd01EQXdNVEl3TURBeFlXWmtZakF3TURFd01HSTJYMFJGTG1wd1p3fGI0ODMwZGVhNzc3NDQ5MWVkNTQ0MWJkNTM3ZjJjZDc4MTBhYmY3YjQ5OGZmZmE4MTBkOTBmOWNjODgwNmM4N2I","altText":"200_020000120001afdb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001afdb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000120001afdb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjk4fGltYWdlL2pwZWd8YURZNEwyaGpPUzh4TlRBM09UQXpNVEUwTkRRM09DOHlNREJmTURJd01EQXdNVEl3TURBeFlXWmtZakF3TURFd01HSTJYMFJGTG1wd1p3fGI0ODMwZGVhNzc3NDQ5MWVkNTQ0MWJkNTM3ZjJjZDc4MTBhYmY3YjQ5OGZmZmE4MTBkOTBmOWNjODgwNmM4N2I","altText":"200_020000120001afdb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001afdb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000120001afdb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDg4NXxpbWFnZS9qcGVnfGFESm1MMmhoTUM4eE5UQTNPVEF5T1Rnek16YzFPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV0ZtWkdJd01EQXhNREJpTmw5RVJTNXFjR2N8NGFkZmE3ZDczZjZjNTg1NTVlNmMyZmE0ODQ1YWI1MDZiMjAwOTk4YjBjMTkyZDgyZGVlOTNhOWMzMWRkZDE0ZQ","altText":"2000_020000120001afdb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001afdb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000120001afdb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDg4NXxpbWFnZS9qcGVnfGFERXlMMmcxWXk4eE5UQTNPVEF6TURBek1ETTJOaTh4TkRRd1h6QXlNREF3TURFeU1EQXdNV0ZtWkdJd01EQXhNREJpTmw5RVJTNXFjR2N8NjcyNzVmNTE4NTk1ZTNhODhiMzJlODM5OWUzYmRmZmI1NDJhMjBhZWMyMDY0MGVlMTFmZDkxODZhZjczNTc2NA","altText":"1440_020000120001afdb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000120001afdb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000120001afdb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDg4NXxpbWFnZS9qcGVnfGFEa3dMMmcyTXk4eE5UQTNPVEF6TURJNU1qVXhNQzh4TWpnd1h6QXlNREF3TURFeU1EQXdNV0ZtWkdJd01EQXhNREJpTmw5RVJTNXFjR2N8MjJlMzVmYzY3YzVhNTlmM2YxMTk1NmY3OTQ2MzkzMTkyYTc3ZTc0NDYzZDMyMjRhYTZiMjBiZjcwZGMxZmY5ZQ","altText":"1280_020000120001afdb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000120001afdb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000120001afdb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDg4NXxpbWFnZS9qcGVnfGFEUmxMMmcyWVM4eE5UQTNPVEF6TURRNE9URXhPQzh4TURJMFh6QXlNREF3TURFeU1EQXdNV0ZtWkdJd01EQXhNREJpTmw5RVJTNXFjR2N8NGQyNmYwMzg2MTkzYWNlMDRlNzYxNTI1N2E5ZDI1NGQ1NWMwOTYwODhiNDFjYmM4NmNhYjQyYWRjOTExMDA4Zg","altText":"1024_020000120001afdb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000120001afdb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000120001afdb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDg4NXxpbWFnZS9qcGVnfGFERmxMMmczTVM4eE5UQTNPVEF6TURZNE5UY3lOaTgzTmpoZk1ESXdNREF3TVRJd01EQXhZV1prWWpBd01ERXdNR0kyWDBSRkxtcHdad3w1ZDZmMTEwMjAzNGMzYTA2M2E5Njg3NDU3MDBmODYzY2JhNTdiNzEwYTQyYmE2YTY1MDM4YWNlMDM1MGUyNDk3","altText":"768_020000120001afdb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000120001afdb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000120001afdb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ3OXxpbWFnZS9qcGVnfGFHVmpMMmczWVM4eE5UQTNPVEF6TURrME56ZzNNQzgwT0RCZk1ESXdNREF3TVRJd01EQXhZV1prWWpBd01ERXdNR0kyWDBSRkxtcHdad3wyYTEyMTFjM2FhNmMxNDQwZmQ5ZWRhNjlmNWMwM2E2YWE5M2Y4ZWVhMGQ3YjY5NWNiZTk0Yjg3ZTdhYTM2OTI3","altText":"480_020000120001afdb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000120001afdb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000120001afdb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjk4fGltYWdlL2pwZWd8YURZNEwyaGpPUzh4TlRBM09UQXpNVEUwTkRRM09DOHlNREJmTURJd01EQXdNVEl3TURBeFlXWmtZakF3TURFd01HSTJYMFJGTG1wd1p3fGI0ODMwZGVhNzc3NDQ5MWVkNTQ0MWJkNTM3ZjJjZDc4MTBhYmY3YjQ5OGZmZmE4MTBkOTBmOWNjODgwNmM4N2I","altText":"200_020000120001afdb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001afdb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000120001afdb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjQ4fGltYWdlL2pwZWd8YURrMkwyaGxOQzh4TlRBM09UQXpNVGt6TURreE1DOHhNakJmTURJd01EQXdNVEl3TURBeFlXWmtZakF3TURFd01HSTJYMFJGTG1wd1p3fDZhNTFlZDQyZWI2YWM5ZjNlZGJkNmQyNjg2NWQyNzVhOWYwYzQwNDZiYWYwYWJkZWI1MmNlNWVhNzgxYjQ1YjY","altText":"120_020000120001afdb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000120001afdb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0ODYwNHxpbWFnZS9qcGVnfGFHWTFMMmhpTnk4eE5UQTNPVEF5T1RFME5UWXpNQXxjODVlZTc3Yjk2NTEzOWYyY2U5YWI1YjUyOWQ2YjcyNTJkODcyODJjOTVlMzc4YmRhMWY2NDQ1ZjI2ZjJkYjQ1","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000120001afdb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjc0MHxpbWFnZS9qcGVnfGFEQmpMMmd3TUM4eE5UQTVNalk1TWpJMU5EYzFNQzh5TURBd1h6RXdPVE15Tnprd1gwUkZMbXB3Wnd8ZTM0YmEwNWU4ZjYwZjU4M2QyM2FlNGE5NzBjNjUxYjBkZjQ2M2YxNTU3Y2E1MGVmZjM3M2EyOWYwODc5MDdkNQ","altText":"2000_10932790_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_10932790_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjc0MHxpbWFnZS9qcGVnfGFEQmpMMmd3TUM4eE5UQTVNalk1TWpJMU5EYzFNQzh5TURBd1h6RXdPVE15Tnprd1gwUkZMbXB3Wnd8ZTM0YmEwNWU4ZjYwZjU4M2QyM2FlNGE5NzBjNjUxYjBkZjQ2M2YxNTU3Y2E1MGVmZjM3M2EyOWYwODc5MDdkNQ","altText":"2000_10932790_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_10932790_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjc0MHxpbWFnZS9qcGVnfGFEQmpMMmd3TUM4eE5UQTVNalk1TWpJMU5EYzFNQzh5TURBd1h6RXdPVE15Tnprd1gwUkZMbXB3Wnd8ZTM0YmEwNWU4ZjYwZjU4M2QyM2FlNGE5NzBjNjUxYjBkZjQ2M2YxNTU3Y2E1MGVmZjM3M2EyOWYwODc5MDdkNQ","altText":"2000_10932790_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_10932790_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzk2fGltYWdlL2pwZWd8YURkakwyZ3hOeTh4TlRBNU1qWTVNamt4TURFeE1DOHlNREJmTVRBNU16STNPVEJmUkVVdWFuQm58NDk1ZjM5OGUyZDIwOTNkNGI5ZWY3ZjUzMjZlMjdhYzNhYzg5NjMxMDc5Mzc2NTgyZTA5ZmRmYWFjZjUyMmFhMg","altText":"200_10932790_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_10932790_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzk2fGltYWdlL2pwZWd8YURkakwyZ3hOeTh4TlRBNU1qWTVNamt4TURFeE1DOHlNREJmTVRBNU16STNPVEJmUkVVdWFuQm58NDk1ZjM5OGUyZDIwOTNkNGI5ZWY3ZjUzMjZlMjdhYzNhYzg5NjMxMDc5Mzc2NTgyZTA5ZmRmYWFjZjUyMmFhMg","altText":"200_10932790_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_10932790_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjc0MHxpbWFnZS9qcGVnfGFEQmpMMmd3TUM4eE5UQTVNalk1TWpJMU5EYzFNQzh5TURBd1h6RXdPVE15Tnprd1gwUkZMbXB3Wnd8ZTM0YmEwNWU4ZjYwZjU4M2QyM2FlNGE5NzBjNjUxYjBkZjQ2M2YxNTU3Y2E1MGVmZjM3M2EyOWYwODc5MDdkNQ","altText":"2000_10932790_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_10932790_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjc0MHxpbWFnZS9qcGVnfGFERmxMMmd3TXk4eE5UQTVNalk1TWpNeU1ESTROaTh4TkRRd1h6RXdPVE15Tnprd1gwUkZMbXB3Wnd8ODdiZGQzMjAxOGIwNWUyNjNiN2E1YWY3NjE1OGQ0ODc0N2Y1YzVlZDM1ZDg1MDZhODRkNDk0YjE2ODljM2RmNQ","altText":"1440_10932790_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_10932790_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjc0MHxpbWFnZS9qcGVnfGFHUmtMMmd3Tmk4eE5UQTVNalk1TWpRMU1UTTFPQzh4TWpnd1h6RXdPVE15Tnprd1gwUkZMbXB3Wnd8YTJkZWM2Y2ViMWM0YmI3ZDM3OWMxNzg0NGI0ZWZmZGVhNDY4MjE5MGNjNWZlNjlmYzBiNGMzNjcwZWNlODBhNw","altText":"1280_10932790_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_10932790_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjc0MHxpbWFnZS9qcGVnfGFHUmlMMmd3T1M4eE5UQTVNalk1TWpVeE5qZzVOQzh4TURJMFh6RXdPVE15Tnprd1gwUkZMbXB3Wnd8YWVkOWYxMjY5Yjk2ZDQ0NWQ4NTc3MjlmM2M2NTZkY2JjOGM5OThhZjQxMGYzMjM1YzBmZjc3M2Y1NGE2MDBjOA","altText":"1024_10932790_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_10932790_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQyNXxpbWFnZS9qcGVnfGFEbGhMMmd3WkM4eE5UQTVNalk1TWpZME56azJOaTgzTmpoZk1UQTVNekkzT1RCZlJFVXVhbkJufDkxM2E3Y2MyNDdjODdiM2UyODdhOGYwY2M5NTViOTEwNWM0NjI0NWY1ZWQxMDhlMjVkNjUwY2NmMTdmNGU2YTQ","altText":"768_10932790_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_10932790_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDAxOXxpbWFnZS9qcGVnfGFHRmlMMmd4TUM4eE5UQTVNalk1TWpjeE16VXdNaTgwT0RCZk1UQTVNekkzT1RCZlJFVXVhbkJufDYwMTYwOGE1YTA4NjFhNDFmYjMzYWM3YWNiODhkMzM4N2RmNGI5NTQyNmFmOTdiOGJjMTIzNDNhYWJmYzljZjQ","altText":"480_10932790_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_10932790_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzk2fGltYWdlL2pwZWd8YURkakwyZ3hOeTh4TlRBNU1qWTVNamt4TURFeE1DOHlNREJmTVRBNU16STNPVEJmUkVVdWFuQm58NDk1ZjM5OGUyZDIwOTNkNGI5ZWY3ZjUzMjZlMjdhYzNhYzg5NjMxMDc5Mzc2NTgyZTA5ZmRmYWFjZjUyMmFhMg","altText":"200_10932790_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_10932790_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTc0fGltYWdlL2pwZWd8YUdFMkwyZzJOaTh4TlRBNU1qWTVNekUzTWpJMU5DOHhNakJmTVRBNU16STNPVEJmUkVVdWFuQm58NDc5ZGU1NGI5Y2E4NzFmZmNiNDA4OWM2ODU4Y2QwZjhhYWUzNTk2MTY5NzQ2YWU5MzY4OTk0NmYzOWQ5YzQxYQ","altText":"120_10932790_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_10932790_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2NDQ2M3xpbWFnZS9qcGVnfGFESmtMMmcxTWk4eE5UQTVNalk1TVRreU56QTNNQXw1YjMyODEwMjFmYTg1M2ZlMzBlMTM0OTY5MTlmMWRmNWJhYzNmNGQ1MjdmYzdiOTk5NTQ0YTRlNzJkMGUzZGE1","altText":"","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"10932790_DE.jpg"}],"categories":[{"code":"50004","name":"Pluggable Connection Systems","url":"/c/pluggable-connection-systems","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connection-systems","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10005","name":"Feedthrough Components","url":"/c/feedthrough-components","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"feedthrough-components","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"WAGO's versatile connection technology for through-panel applications offers you limitless flexibility in finding solutions. Select between different combinations of permanent and push-in device connections with direct conductor or solder contacts.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-feedthrough-components"},{"code":"10008","name":"Lighting connection","url":"/c/lighting-connector","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"lighting-connector","superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"50005","name":"Panel Feedthrough Connections","url":"/c/panel-feedthrough-connections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"panel-feedthrough-connections","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10004","name":"Pluggable Connectors","url":"/c/pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"The right solution for every application: Whether on the printed circuit board, in the control cabinet or for lighting connection, WAGO's pluggable connectors quickly and easily connect to the widest variety of applications.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-pluggable-connectors"},{"code":"20039","name":"WINSTA® MIDI","url":"/c/winsta-midi","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"winsta-midi","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"770-2335/007-000","stock":null,"url":"/pluggable-connectors/snap-in-plug/p/770-2335_007-000","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["770-2335/007-000","lights"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4055143594769","primaryCategoryName":"Pluggable Connectors","numberContentUnits":50.0,"numberPackageUnits":50.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20039","name":"WINSTA® MIDI","url":"/c/winsta-midi","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"winsta-midi","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"WINSTA® MIDI","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Snap-in plug","primaryImageUrl":null,"productGroup":null,"nameEn":"Snap-in plug; with direct ground contact; 5-pole; Cod. Q; 4,00 mm²; green","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"60524514","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Male connector/plug","productColor":{"imageType":null,"format":null,"url":"/medias/0033.png?context=bWFzdGVyfGltYWdlc3wyNTB8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJoaE9TOW9NV1V2TVRBME1qa3pPVGN3TkRFeE9ESXVjRzVufDY3NzRhOWE1MmI2NWQ2YzViYWM0YWM2MWY0NWYwZTc0YjU5ODQ5NThhNDA3OGQ3NTg5MTk4YTU2OTU3ZmJhMDQ","altText":"green","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":"9tUXp_2TaHGd8pX9P5dpiN","hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
WINSTA® MIDI
Item no. 770-2335/007-000
Snap-in plug; with direct ground contact; 5-pole; Cod. Q; 4,00 mm²; green