[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"770-234","name":"Plug; 4-pole; Cod. A; 4,00 mm²; white","url":"/pluggable-connectors/plug/p/770-234","description":"<h2>Male connector/plug <i>WINSTA</i>® MIDI with protection against mismating</h2><br/><br/>The <i>WINSTA</i>® MIDI male connector/plug rated current 25 A supports fast, reliable installation. On PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to establish connections according to various requirements in seconds. The coding options reduce installation errors, allowing fast, secure wiring of all components. The pluggable installation connector is protected against ingress by solid objects in accordance with protection type IP20 (When mated and secured with a strain relief housing: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). Standard mains applications for almost any domain of use can be implemented with <i>WINSTA</i>® MIDI pluggable installation connectors with A coding. This pluggable installation connector can be used for a current load of up to 25 A. Thus, it can also be used for high power loads. The <i>WINSTA</i>® MIDI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology facilitates safe electrification. Thanks to the included test slot, it is possible to check connections even when they are plugged in. This saves time, labor, and money.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>WINSTA® is the pluggable connection system that is perfectly tailored to the strict requirements of electrical installation. It ensures error-free installation of cables and components, quickly and reliably. Now you can also lower installation expenses without compromising quality and safety: with protection against mismating reduces the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>pre-assembled versions</li><li>with A coding for a great number of applications</li><li>flexible installation to save space</li><li>fast, secure installation</li></ul>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1Njg3NzR8aW1hZ2UvanBlZ3xhREU0TDJnMFppOHhOVEUwT1RFM056WTJOell4TkF8M2M4ZmM0MzJkZjgxMTgxZjYyYTEzODQ3OGY4YTNhMzRjMzIwM2ZiYjgyYzM5MTIxYzZjZTkyOGZhMWIxZWYyOQ","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"14188918_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1Njg3NzR8aW1hZ2UvanBlZ3xhREU0TDJnMFppOHhOVEUwT1RFM056WTJOell4TkF8M2M4ZmM0MzJkZjgxMTgxZjYyYTEzODQ3OGY4YTNhMzRjMzIwM2ZiYjgyYzM5MTIxYzZjZTkyOGZhMWIxZWYyOQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"14188918_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNTgyNjV8aW1hZ2UvanBlZ3xhR1l5TDJoaU1TOHhOVEUwT1RFM09EUTFOREEwTmd8MjA1NjY4ZGM5ZDM3NGJhMGQzOGRiYWRjYmM2NDIwNWM3ZDkzZmQyM2YwNDU4M2M0MDIxZjM1NmFkODljMzU2MA","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"6347440_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-14188863-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NDU5NnxpbWFnZS9qcGVnfGFHTm1MMmc1TWk4eE5UQTVORGc1TlRZME1EWXdOaTh5TURBd1h6RTBNVGc0T0RZelgwUkZMbXB3Wnd8MmQ4NTgyYzcyZDM4OTU2ZGE0ZTZiOTE5MDE2Yjc4ZjAwMTM3OTE2MDlkZGYyYWU0YjhlMmMxOGRlM2NiNmJmYw","altText":"2000_14188863_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14188863_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-14188863-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NDU5NnxpbWFnZS9qcGVnfGFHTm1MMmc1TWk4eE5UQTVORGc1TlRZME1EWXdOaTh5TURBd1h6RTBNVGc0T0RZelgwUkZMbXB3Wnd8MmQ4NTgyYzcyZDM4OTU2ZGE0ZTZiOTE5MDE2Yjc4ZjAwMTM3OTE2MDlkZGYyYWU0YjhlMmMxOGRlM2NiNmJmYw","altText":"2000_14188863_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14188863_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-14188863-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NDU5NnxpbWFnZS9qcGVnfGFHTm1MMmc1TWk4eE5UQTVORGc1TlRZME1EWXdOaTh5TURBd1h6RTBNVGc0T0RZelgwUkZMbXB3Wnd8MmQ4NTgyYzcyZDM4OTU2ZGE0ZTZiOTE5MDE2Yjc4ZjAwMTM3OTE2MDlkZGYyYWU0YjhlMmMxOGRlM2NiNmJmYw","altText":"2000_14188863_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14188863_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-14188863-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDU1fGltYWdlL2pwZWd8YURrd0wyZ3pOaTh4TlRBNU5EZzVOek0wTkRVME1pOHlNREJmTVRReE9EZzROak5mUkVVdWFuQm58NDkxYzVkYTA0YzhhYmJkZjBmMGQ1OTk4MDg5ZGUzNmJkN2VkYmRlYzQ4OGU5YWNkOTU5ZTVhNzExZjczMzZmNw","altText":"200_14188863_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14188863_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-14188863-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDU1fGltYWdlL2pwZWd8YURrd0wyZ3pOaTh4TlRBNU5EZzVOek0wTkRVME1pOHlNREJmTVRReE9EZzROak5mUkVVdWFuQm58NDkxYzVkYTA0YzhhYmJkZjBmMGQ1OTk4MDg5ZGUzNmJkN2VkYmRlYzQ4OGU5YWNkOTU5ZTVhNzExZjczMzZmNw","altText":"200_14188863_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14188863_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-14188863-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NDU5NnxpbWFnZS9qcGVnfGFHTm1MMmc1TWk4eE5UQTVORGc1TlRZME1EWXdOaTh5TURBd1h6RTBNVGc0T0RZelgwUkZMbXB3Wnd8MmQ4NTgyYzcyZDM4OTU2ZGE0ZTZiOTE5MDE2Yjc4ZjAwMTM3OTE2MDlkZGYyYWU0YjhlMmMxOGRlM2NiNmJmYw","altText":"2000_14188863_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14188863_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-14188863-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTc2MXxpbWFnZS9qcGVnfGFEazJMMmd6WkM4eE5UQTVORGc1TmpBek16Z3lNaTh4TkRRd1h6RTBNVGc0T0RZelgwUkZMbXB3Wnd8MjFlZmYwZDZmMDFmM2E3MjYwNjZhMWMyNDAzMjNjZDkwZjkyNGZlYmJlMDIyY2YyODNiNDU2NTVhNTI5NWJhYw","altText":"1440_14188863_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_14188863_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-14188863-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTA5MHxpbWFnZS9qcGVnfGFERTRMMmd6Tmk4eE5UQTVORGc1TmpJNU5UazJOaTh4TWpnd1h6RTBNVGc0T0RZelgwUkZMbXB3Wnd8NGY3OWIzMDgyZGUyMTBiMDQ1ZWQyMWY5MTQzMzQ1Y2I2ODg5MzUwYzI5Mzc1OTgyYjYxYTkxZTQ5MjdiNWQ2Zg","altText":"1280_14188863_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_14188863_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-14188863-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODg1NnxpbWFnZS9qcGVnfGFHUm1MMmd5WWk4eE5UQTVORGc1TmpVNU1EZzNPQzh4TURJMFh6RTBNVGc0T0RZelgwUkZMbXB3Wnd8N2YxNzhlMjFiNWRiNzk2YTIyMzljYWZhZDIzM2Q3ZmQyNTlhMjczZTEzYzY0MzE2NzllNjRjZjAxOWJmZjBmZg","altText":"1024_14188863_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_14188863_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-14188863-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQwMHxpbWFnZS9qcGVnfGFERXpMMmd4Wmk4eE5UQTVORGc1TmpreE9EVTFPQzgzTmpoZk1UUXhPRGc0TmpOZlJFVXVhbkJufDExNmZlYjk5YmZlODkxOGI4MjJiZjAxMjk2MWE4MDBlNjY0Nzg1YWJiYTExZWYxNDkzZTk5ZDNkMTA2OGEzOTE","altText":"768_14188863_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_14188863_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-14188863-DE.jpg?context=bWFzdGVyfGltYWdlc3w4ODYwfGltYWdlL2pwZWd8YURZNUwyZ3laaTh4TlRBNU5EZzVOekV4TlRFMk5pODBPREJmTVRReE9EZzROak5mUkVVdWFuQm58N2FkODg1ZDY4ZDkzYWE0OWQzZTYwOWQ3ZGEzMzJjZDU4OTgxMDM0ODNiYmJiNWEwZWExNjNhNjllNzRjMTdkNQ","altText":"480_14188863_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_14188863_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-14188863-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDU1fGltYWdlL2pwZWd8YURrd0wyZ3pOaTh4TlRBNU5EZzVOek0wTkRVME1pOHlNREJmTVRReE9EZzROak5mUkVVdWFuQm58NDkxYzVkYTA0YzhhYmJkZjBmMGQ1OTk4MDg5ZGUzNmJkN2VkYmRlYzQ4OGU5YWNkOTU5ZTVhNzExZjczMzZmNw","altText":"200_14188863_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14188863_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-14188863-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTQ5fGltYWdlL2pwZWd8YUdJd0wyZzVOaTh4TlRBNU5EZzVPREE1T0RJd05pOHhNakJmTVRReE9EZzROak5mUkVVdWFuQm58YmYyMGZkYjBkMDg3OGJkODFlOWZhNzRiMjNmYTBhMmYwNzU0ODAwZGU3NTFlYzNhYTBkY2MxODYzN2VlYTUyYQ","altText":"120_14188863_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_14188863_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1OTY5MTV8aW1hZ2UvanBlZ3xhR0ZoTDJobU1pOHhOVEE1TkRnNU5Ea3hPVGN4TUF8ZmFkZDE1ODE3NjBhMDFiOGU3YmM4ZWVkZTA3YjNkOGQyYTgwNzM3NThhMTYyOTdlMDY0MGQ1NDYwOGEyODQzNg","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"14188863_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000120001968b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzQ2M3xpbWFnZS9qcGVnfGFESmxMMmhrTVM4eE5UQTNNamszTlRZeE9EQTNPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNVGsyT0dJd01EQXhNREJpTmw5RVJTNXFjR2N8YzFjNDBkMThiY2RiZjM3MmJlOWQzOGRlZTI0NzdjODViNjZhODk1YWJjODYzZjc0YmQ0ZDUxNTNhYjUxMTI5NA","altText":"2000_020000120001968b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001968b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000120001968b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzQ2M3xpbWFnZS9qcGVnfGFESmxMMmhrTVM4eE5UQTNNamszTlRZeE9EQTNPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNVGsyT0dJd01EQXhNREJpTmw5RVJTNXFjR2N8YzFjNDBkMThiY2RiZjM3MmJlOWQzOGRlZTI0NzdjODViNjZhODk1YWJjODYzZjc0YmQ0ZDUxNTNhYjUxMTI5NA","altText":"2000_020000120001968b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001968b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000120001968b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzQ2M3xpbWFnZS9qcGVnfGFESmxMMmhrTVM4eE5UQTNNamszTlRZeE9EQTNPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNVGsyT0dJd01EQXhNREJpTmw5RVJTNXFjR2N8YzFjNDBkMThiY2RiZjM3MmJlOWQzOGRlZTI0NzdjODViNjZhODk1YWJjODYzZjc0YmQ0ZDUxNTNhYjUxMTI5NA","altText":"2000_020000120001968b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001968b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000120001968b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTg0fGltYWdlL2pwZWd8YUdNNEwyaGtNaTh4TlRBM01qazNOakl3Tnprd01pOHlNREJmTURJd01EQXdNVEl3TURBeE9UWTRZakF3TURFd01HSTJYMFJGTG1wd1p3fDJhZjc1ODQzODVjZDE0YTYyOTdlOWI0YzI3NzQzYzBiYjRhMDBkNzg4NDg3ZTM5NTRjZTRhMzNmOTJiNTQ5ZDc","altText":"200_020000120001968b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001968b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000120001968b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTg0fGltYWdlL2pwZWd8YUdNNEwyaGtNaTh4TlRBM01qazNOakl3Tnprd01pOHlNREJmTURJd01EQXdNVEl3TURBeE9UWTRZakF3TURFd01HSTJYMFJGTG1wd1p3fDJhZjc1ODQzODVjZDE0YTYyOTdlOWI0YzI3NzQzYzBiYjRhMDBkNzg4NDg3ZTM5NTRjZTRhMzNmOTJiNTQ5ZDc","altText":"200_020000120001968b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001968b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000120001968b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzQ2M3xpbWFnZS9qcGVnfGFESmxMMmhrTVM4eE5UQTNNamszTlRZeE9EQTNPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNVGsyT0dJd01EQXhNREJpTmw5RVJTNXFjR2N8YzFjNDBkMThiY2RiZjM3MmJlOWQzOGRlZTI0NzdjODViNjZhODk1YWJjODYzZjc0YmQ0ZDUxNTNhYjUxMTI5NA","altText":"2000_020000120001968b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001968b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000120001968b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzQ2M3xpbWFnZS9qcGVnfGFHVmxMMmhrTkM4eE5UQTNNamszTlRjME9URTFNQzh4TkRRd1h6QXlNREF3TURFeU1EQXdNVGsyT0dJd01EQXhNREJpTmw5RVJTNXFjR2N8ZGFlODk3OTY5MGZjMzU4NmI0YTkyM2FmNzRjODAwMmJkMmRjZmQzMThiNGY2ODBhMDg5MWFiY2FjYjU0ZGY0ZA","altText":"1440_020000120001968b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000120001968b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000120001968b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzQ2M3xpbWFnZS9qcGVnfGFHWmxMMmhrTnk4eE5UQTNNamszTlRneE5EWTROaTh4TWpnd1h6QXlNREF3TURFeU1EQXdNVGsyT0dJd01EQXhNREJpTmw5RVJTNXFjR2N8Yjk0MzgzZTk2MjdlZDA5ZjYyMjVmYmIxMDNlOTZlODZhMzE4NWU1ZDk2YWI0ZDUzYWVjZDE2MTFkZDEzZjE4NA","altText":"1280_020000120001968b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000120001968b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000120001968b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzQ2M3xpbWFnZS9qcGVnfGFHSmtMMmhrWWk4eE5UQTNNamszTlRrME5UYzFPQzh4TURJMFh6QXlNREF3TURFeU1EQXdNVGsyT0dJd01EQXhNREJpTmw5RVJTNXFjR2N8ZWRhNTc2MDNjZDljNzIwNjE0ZTI0YmM0ZjI1NGU3NjhmNWRmNThiOTM4ZWQ3MTVjYWI2YzcxYTkxODU0NjJiMQ","altText":"1024_020000120001968b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000120001968b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000120001968b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzQ2M3xpbWFnZS9qcGVnfGFEZzFMMmhrT1M4eE5UQTNNamszTmpBeE1USTVOQzgzTmpoZk1ESXdNREF3TVRJd01EQXhPVFk0WWpBd01ERXdNR0kyWDBSRkxtcHdad3wxNjA1YjQyMzdhYWRkODIwYmZkYWVmMDdiMTZmNTAzM2U1YmZmNDQ4MTM3MmIxMDIyNDMzMzA2ZWQ2YTEzY2Ji","altText":"768_020000120001968b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000120001968b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000120001968b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDc0MHxpbWFnZS9qcGVnfGFHUTNMMmhrT0M4eE5UQTNNamszTmpBM05qZ3pNQzgwT0RCZk1ESXdNREF3TVRJd01EQXhPVFk0WWpBd01ERXdNR0kyWDBSRkxtcHdad3xhZDc0NzRhOThiZTk3M2U3NzJiYWE0YjBmMjVmY2I1NThkZTc1NmVmY2U2NDMzY2IxZjBhYzUwNmJiZDY4NjI5","altText":"480_020000120001968b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000120001968b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000120001968b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTg0fGltYWdlL2pwZWd8YUdNNEwyaGtNaTh4TlRBM01qazNOakl3Tnprd01pOHlNREJmTURJd01EQXdNVEl3TURBeE9UWTRZakF3TURFd01HSTJYMFJGTG1wd1p3fDJhZjc1ODQzODVjZDE0YTYyOTdlOWI0YzI3NzQzYzBiYjRhMDBkNzg4NDg3ZTM5NTRjZTRhMzNmOTJiNTQ5ZDc","altText":"200_020000120001968b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001968b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000120001968b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDA2fGltYWdlL2pwZWd8YURNMkwyaGpZaTh4TlRBM01qazNOalEzTURBME5pOHhNakJmTURJd01EQXdNVEl3TURBeE9UWTRZakF3TURFd01HSTJYMFJGTG1wd1p3fDcwZWMwNGM5OTIyZDYyODY0ZTk3ZjBhNTBmZmRmYTA5ZTM2MjI3YjA4NmRhNjg4ZjA1NjEzYWMwNGVjM2M3NTg","altText":"120_020000120001968b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000120001968b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNjM2MHxpbWFnZS9qcGVnfGFEY3hMMmhqWVM4eE5UQTNNamszTlRReU1UUTNNQXxmOWZiODFiZTk3NDkwODdiZjcwYjM5ZGE5Y2JjOTI4MDI2ZDZjODczNTZmYjdiZjQyNjBkNzMzOTlmOGYxNzlh","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000120001968b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1Njg3NzR8aW1hZ2UvanBlZ3xhREU0TDJnMFppOHhOVEUwT1RFM056WTJOell4TkF8M2M4ZmM0MzJkZjgxMTgxZjYyYTEzODQ3OGY4YTNhMzRjMzIwM2ZiYjgyYzM5MTIxYzZjZTkyOGZhMWIxZWYyOQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"14188918_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNTgyNjV8aW1hZ2UvanBlZ3xhR1l5TDJoaU1TOHhOVEUwT1RFM09EUTFOREEwTmd8MjA1NjY4ZGM5ZDM3NGJhMGQzOGRiYWRjYmM2NDIwNWM3ZDkzZmQyM2YwNDU4M2M0MDIxZjM1NmFkODljMzU2MA","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"6347440_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-14188863-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NDU5NnxpbWFnZS9qcGVnfGFHTm1MMmc1TWk4eE5UQTVORGc1TlRZME1EWXdOaTh5TURBd1h6RTBNVGc0T0RZelgwUkZMbXB3Wnd8MmQ4NTgyYzcyZDM4OTU2ZGE0ZTZiOTE5MDE2Yjc4ZjAwMTM3OTE2MDlkZGYyYWU0YjhlMmMxOGRlM2NiNmJmYw","altText":"2000_14188863_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14188863_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-14188863-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NDU5NnxpbWFnZS9qcGVnfGFHTm1MMmc1TWk4eE5UQTVORGc1TlRZME1EWXdOaTh5TURBd1h6RTBNVGc0T0RZelgwUkZMbXB3Wnd8MmQ4NTgyYzcyZDM4OTU2ZGE0ZTZiOTE5MDE2Yjc4ZjAwMTM3OTE2MDlkZGYyYWU0YjhlMmMxOGRlM2NiNmJmYw","altText":"2000_14188863_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14188863_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-14188863-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NDU5NnxpbWFnZS9qcGVnfGFHTm1MMmc1TWk4eE5UQTVORGc1TlRZME1EWXdOaTh5TURBd1h6RTBNVGc0T0RZelgwUkZMbXB3Wnd8MmQ4NTgyYzcyZDM4OTU2ZGE0ZTZiOTE5MDE2Yjc4ZjAwMTM3OTE2MDlkZGYyYWU0YjhlMmMxOGRlM2NiNmJmYw","altText":"2000_14188863_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14188863_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-14188863-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDU1fGltYWdlL2pwZWd8YURrd0wyZ3pOaTh4TlRBNU5EZzVOek0wTkRVME1pOHlNREJmTVRReE9EZzROak5mUkVVdWFuQm58NDkxYzVkYTA0YzhhYmJkZjBmMGQ1OTk4MDg5ZGUzNmJkN2VkYmRlYzQ4OGU5YWNkOTU5ZTVhNzExZjczMzZmNw","altText":"200_14188863_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14188863_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-14188863-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDU1fGltYWdlL2pwZWd8YURrd0wyZ3pOaTh4TlRBNU5EZzVOek0wTkRVME1pOHlNREJmTVRReE9EZzROak5mUkVVdWFuQm58NDkxYzVkYTA0YzhhYmJkZjBmMGQ1OTk4MDg5ZGUzNmJkN2VkYmRlYzQ4OGU5YWNkOTU5ZTVhNzExZjczMzZmNw","altText":"200_14188863_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14188863_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-14188863-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NDU5NnxpbWFnZS9qcGVnfGFHTm1MMmc1TWk4eE5UQTVORGc1TlRZME1EWXdOaTh5TURBd1h6RTBNVGc0T0RZelgwUkZMbXB3Wnd8MmQ4NTgyYzcyZDM4OTU2ZGE0ZTZiOTE5MDE2Yjc4ZjAwMTM3OTE2MDlkZGYyYWU0YjhlMmMxOGRlM2NiNmJmYw","altText":"2000_14188863_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14188863_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-14188863-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTc2MXxpbWFnZS9qcGVnfGFEazJMMmd6WkM4eE5UQTVORGc1TmpBek16Z3lNaTh4TkRRd1h6RTBNVGc0T0RZelgwUkZMbXB3Wnd8MjFlZmYwZDZmMDFmM2E3MjYwNjZhMWMyNDAzMjNjZDkwZjkyNGZlYmJlMDIyY2YyODNiNDU2NTVhNTI5NWJhYw","altText":"1440_14188863_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_14188863_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-14188863-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTA5MHxpbWFnZS9qcGVnfGFERTRMMmd6Tmk4eE5UQTVORGc1TmpJNU5UazJOaTh4TWpnd1h6RTBNVGc0T0RZelgwUkZMbXB3Wnd8NGY3OWIzMDgyZGUyMTBiMDQ1ZWQyMWY5MTQzMzQ1Y2I2ODg5MzUwYzI5Mzc1OTgyYjYxYTkxZTQ5MjdiNWQ2Zg","altText":"1280_14188863_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_14188863_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-14188863-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODg1NnxpbWFnZS9qcGVnfGFHUm1MMmd5WWk4eE5UQTVORGc1TmpVNU1EZzNPQzh4TURJMFh6RTBNVGc0T0RZelgwUkZMbXB3Wnd8N2YxNzhlMjFiNWRiNzk2YTIyMzljYWZhZDIzM2Q3ZmQyNTlhMjczZTEzYzY0MzE2NzllNjRjZjAxOWJmZjBmZg","altText":"1024_14188863_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_14188863_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-14188863-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQwMHxpbWFnZS9qcGVnfGFERXpMMmd4Wmk4eE5UQTVORGc1TmpreE9EVTFPQzgzTmpoZk1UUXhPRGc0TmpOZlJFVXVhbkJufDExNmZlYjk5YmZlODkxOGI4MjJiZjAxMjk2MWE4MDBlNjY0Nzg1YWJiYTExZWYxNDkzZTk5ZDNkMTA2OGEzOTE","altText":"768_14188863_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_14188863_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-14188863-DE.jpg?context=bWFzdGVyfGltYWdlc3w4ODYwfGltYWdlL2pwZWd8YURZNUwyZ3laaTh4TlRBNU5EZzVOekV4TlRFMk5pODBPREJmTVRReE9EZzROak5mUkVVdWFuQm58N2FkODg1ZDY4ZDkzYWE0OWQzZTYwOWQ3ZGEzMzJjZDU4OTgxMDM0ODNiYmJiNWEwZWExNjNhNjllNzRjMTdkNQ","altText":"480_14188863_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_14188863_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-14188863-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDU1fGltYWdlL2pwZWd8YURrd0wyZ3pOaTh4TlRBNU5EZzVOek0wTkRVME1pOHlNREJmTVRReE9EZzROak5mUkVVdWFuQm58NDkxYzVkYTA0YzhhYmJkZjBmMGQ1OTk4MDg5ZGUzNmJkN2VkYmRlYzQ4OGU5YWNkOTU5ZTVhNzExZjczMzZmNw","altText":"200_14188863_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14188863_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-14188863-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTQ5fGltYWdlL2pwZWd8YUdJd0wyZzVOaTh4TlRBNU5EZzVPREE1T0RJd05pOHhNakJmTVRReE9EZzROak5mUkVVdWFuQm58YmYyMGZkYjBkMDg3OGJkODFlOWZhNzRiMjNmYTBhMmYwNzU0ODAwZGU3NTFlYzNhYTBkY2MxODYzN2VlYTUyYQ","altText":"120_14188863_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_14188863_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1OTY5MTV8aW1hZ2UvanBlZ3xhR0ZoTDJobU1pOHhOVEE1TkRnNU5Ea3hPVGN4TUF8ZmFkZDE1ODE3NjBhMDFiOGU3YmM4ZWVkZTA3YjNkOGQyYTgwNzM3NThhMTYyOTdlMDY0MGQ1NDYwOGEyODQzNg","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"14188863_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000120001968b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzQ2M3xpbWFnZS9qcGVnfGFESmxMMmhrTVM4eE5UQTNNamszTlRZeE9EQTNPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNVGsyT0dJd01EQXhNREJpTmw5RVJTNXFjR2N8YzFjNDBkMThiY2RiZjM3MmJlOWQzOGRlZTI0NzdjODViNjZhODk1YWJjODYzZjc0YmQ0ZDUxNTNhYjUxMTI5NA","altText":"2000_020000120001968b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001968b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000120001968b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzQ2M3xpbWFnZS9qcGVnfGFESmxMMmhrTVM4eE5UQTNNamszTlRZeE9EQTNPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNVGsyT0dJd01EQXhNREJpTmw5RVJTNXFjR2N8YzFjNDBkMThiY2RiZjM3MmJlOWQzOGRlZTI0NzdjODViNjZhODk1YWJjODYzZjc0YmQ0ZDUxNTNhYjUxMTI5NA","altText":"2000_020000120001968b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001968b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000120001968b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzQ2M3xpbWFnZS9qcGVnfGFESmxMMmhrTVM4eE5UQTNNamszTlRZeE9EQTNPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNVGsyT0dJd01EQXhNREJpTmw5RVJTNXFjR2N8YzFjNDBkMThiY2RiZjM3MmJlOWQzOGRlZTI0NzdjODViNjZhODk1YWJjODYzZjc0YmQ0ZDUxNTNhYjUxMTI5NA","altText":"2000_020000120001968b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001968b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000120001968b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTg0fGltYWdlL2pwZWd8YUdNNEwyaGtNaTh4TlRBM01qazNOakl3Tnprd01pOHlNREJmTURJd01EQXdNVEl3TURBeE9UWTRZakF3TURFd01HSTJYMFJGTG1wd1p3fDJhZjc1ODQzODVjZDE0YTYyOTdlOWI0YzI3NzQzYzBiYjRhMDBkNzg4NDg3ZTM5NTRjZTRhMzNmOTJiNTQ5ZDc","altText":"200_020000120001968b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001968b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000120001968b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTg0fGltYWdlL2pwZWd8YUdNNEwyaGtNaTh4TlRBM01qazNOakl3Tnprd01pOHlNREJmTURJd01EQXdNVEl3TURBeE9UWTRZakF3TURFd01HSTJYMFJGTG1wd1p3fDJhZjc1ODQzODVjZDE0YTYyOTdlOWI0YzI3NzQzYzBiYjRhMDBkNzg4NDg3ZTM5NTRjZTRhMzNmOTJiNTQ5ZDc","altText":"200_020000120001968b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001968b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000120001968b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzQ2M3xpbWFnZS9qcGVnfGFESmxMMmhrTVM4eE5UQTNNamszTlRZeE9EQTNPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNVGsyT0dJd01EQXhNREJpTmw5RVJTNXFjR2N8YzFjNDBkMThiY2RiZjM3MmJlOWQzOGRlZTI0NzdjODViNjZhODk1YWJjODYzZjc0YmQ0ZDUxNTNhYjUxMTI5NA","altText":"2000_020000120001968b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001968b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000120001968b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzQ2M3xpbWFnZS9qcGVnfGFHVmxMMmhrTkM4eE5UQTNNamszTlRjME9URTFNQzh4TkRRd1h6QXlNREF3TURFeU1EQXdNVGsyT0dJd01EQXhNREJpTmw5RVJTNXFjR2N8ZGFlODk3OTY5MGZjMzU4NmI0YTkyM2FmNzRjODAwMmJkMmRjZmQzMThiNGY2ODBhMDg5MWFiY2FjYjU0ZGY0ZA","altText":"1440_020000120001968b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000120001968b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000120001968b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzQ2M3xpbWFnZS9qcGVnfGFHWmxMMmhrTnk4eE5UQTNNamszTlRneE5EWTROaTh4TWpnd1h6QXlNREF3TURFeU1EQXdNVGsyT0dJd01EQXhNREJpTmw5RVJTNXFjR2N8Yjk0MzgzZTk2MjdlZDA5ZjYyMjVmYmIxMDNlOTZlODZhMzE4NWU1ZDk2YWI0ZDUzYWVjZDE2MTFkZDEzZjE4NA","altText":"1280_020000120001968b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000120001968b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000120001968b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzQ2M3xpbWFnZS9qcGVnfGFHSmtMMmhrWWk4eE5UQTNNamszTlRrME5UYzFPQzh4TURJMFh6QXlNREF3TURFeU1EQXdNVGsyT0dJd01EQXhNREJpTmw5RVJTNXFjR2N8ZWRhNTc2MDNjZDljNzIwNjE0ZTI0YmM0ZjI1NGU3NjhmNWRmNThiOTM4ZWQ3MTVjYWI2YzcxYTkxODU0NjJiMQ","altText":"1024_020000120001968b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000120001968b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000120001968b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzQ2M3xpbWFnZS9qcGVnfGFEZzFMMmhrT1M4eE5UQTNNamszTmpBeE1USTVOQzgzTmpoZk1ESXdNREF3TVRJd01EQXhPVFk0WWpBd01ERXdNR0kyWDBSRkxtcHdad3wxNjA1YjQyMzdhYWRkODIwYmZkYWVmMDdiMTZmNTAzM2U1YmZmNDQ4MTM3MmIxMDIyNDMzMzA2ZWQ2YTEzY2Ji","altText":"768_020000120001968b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000120001968b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000120001968b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDc0MHxpbWFnZS9qcGVnfGFHUTNMMmhrT0M4eE5UQTNNamszTmpBM05qZ3pNQzgwT0RCZk1ESXdNREF3TVRJd01EQXhPVFk0WWpBd01ERXdNR0kyWDBSRkxtcHdad3xhZDc0NzRhOThiZTk3M2U3NzJiYWE0YjBmMjVmY2I1NThkZTc1NmVmY2U2NDMzY2IxZjBhYzUwNmJiZDY4NjI5","altText":"480_020000120001968b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000120001968b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000120001968b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTg0fGltYWdlL2pwZWd8YUdNNEwyaGtNaTh4TlRBM01qazNOakl3Tnprd01pOHlNREJmTURJd01EQXdNVEl3TURBeE9UWTRZakF3TURFd01HSTJYMFJGTG1wd1p3fDJhZjc1ODQzODVjZDE0YTYyOTdlOWI0YzI3NzQzYzBiYjRhMDBkNzg4NDg3ZTM5NTRjZTRhMzNmOTJiNTQ5ZDc","altText":"200_020000120001968b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001968b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000120001968b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDA2fGltYWdlL2pwZWd8YURNMkwyaGpZaTh4TlRBM01qazNOalEzTURBME5pOHhNakJmTURJd01EQXdNVEl3TURBeE9UWTRZakF3TURFd01HSTJYMFJGTG1wd1p3fDcwZWMwNGM5OTIyZDYyODY0ZTk3ZjBhNTBmZmRmYTA5ZTM2MjI3YjA4NmRhNjg4ZjA1NjEzYWMwNGVjM2M3NTg","altText":"120_020000120001968b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000120001968b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNjM2MHxpbWFnZS9qcGVnfGFEY3hMMmhqWVM4eE5UQTNNamszTlRReU1UUTNNQXxmOWZiODFiZTk3NDkwODdiZjcwYjM5ZGE5Y2JjOTI4MDI2ZDZjODczNTZmYjdiZjQyNjBkNzMzOTlmOGYxNzlh","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000120001968b000100b6_DE.jpg"}],"categories":[{"code":"50004","name":"Pluggable Connection Systems","url":"/c/pluggable-connection-systems","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connection-systems","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10004","name":"Pluggable Connectors","url":"/c/pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"The right solution for every application: Whether on the printed circuit board, in the control cabinet or for lighting connection, WAGO's pluggable connectors quickly and easily connect to the widest variety of applications.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-pluggable-connectors"},{"code":"20039","name":"WINSTA® MIDI","url":"/c/winsta-midi","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"winsta-midi","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"770-234","stock":null,"url":"/pluggable-connectors/plug/p/770-234","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["770-234","lights"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918254595","primaryCategoryName":"Pluggable Connectors","numberContentUnits":50.0,"numberPackageUnits":50.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20039","name":"WINSTA® MIDI","url":"/c/winsta-midi","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"winsta-midi","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"WINSTA® MIDI","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Plug","primaryImageUrl":null,"productGroup":null,"nameEn":"Plug; 4-pole; Cod. A; 4,00 mm²; white","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"60535896","stockArticle":true,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Male connector/plug","productColor":{"imageType":null,"format":null,"url":"/medias/0008.png?context=bWFzdGVyfGltYWdlc3wyNTF8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJoaVlpOW9Zak12TVRBME1qa3pPVFk0TVRFNE1EWXVjRzVufDkzOTQ0ZDU4ZjI3Yzc5YzQ0MzljOTQxMTc5MDFhZTcwYTM4MzM0MzQyOTFjOWRkNjMzMjhlOGYwYzkzMzAwMjk","altText":"white","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":"9tUXp_2TaHGd8pX9P5dpiN","hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}