[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"770-243/062-000","name":"Socket; 3-pole; Cod. B; 4,00 mm²; gray","url":"/pluggable-connectors/socket/p/770-243_062-000","description":"<h2>Female connector/socket <i>WINSTA</i>® MIDI B coding</h2><br/><br/>The <i>WINSTA</i>® MIDI female connector/socket B coding allows assembly of solid and fine-stranded conductors. WAGO pluggable installation connectors are used when criteria repeat or are planned on a specified pattern, for example for installing grid lighting or flush-mount lighting. The color coding and mechanical coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. The pluggable installation connector is protected in accordance with protection type IP20 (When mated and secured with a strain relief housing: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). This means that users' fingers will never come into contact with live elements. Pluggable installation connectors with B coding from the <i>WINSTA</i>® MIDI line are available in gray, light green, or pink, allowing you to distinguish different circuits, for example for pumps, lighting, or sun blinds. Usage-specific pole marking is possible, too. This pluggable installation connector can be used for a voltage load of up to 25 A. As a result, it can also be used for high power loads. <i>WINSTA</i>® MIDI with Push-in CAGE CLAMP® spring pressure connection technology is found in a broad range of individual products you can use for quick, easy and maximally flexible electrical installation.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>WINSTA® is the pluggable connection system that is ideally tailored to the strict requirements of electrical installation. It ensures fast, secure and, above all, error-free installation of components and cables. Choose quality and durability – with marking from WAGO makes the installation of electrical components visibly easier. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>for automation controllers</li><li>for automation controllers</li><li>custom-engineered solutions</li><li>fast, secure installation</li></ul>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3MzY3MjJ8aW1hZ2UvanBlZ3xhRGRqTDJoaFlTOHhOVEU1TURZME16YzJPVE0zTkF8MTA0YjhhMzlhZGEzMDIyOWRjN2MyNjk1ZTg0NDE1M2NjMmU4NDE4Mjg5ODk5NzFiYmUxZjQxNDA1ZTIxMDhlZg","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"11390177_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3MzY3MjJ8aW1hZ2UvanBlZ3xhRGRqTDJoaFlTOHhOVEU1TURZME16YzJPVE0zTkF8MTA0YjhhMzlhZGEzMDIyOWRjN2MyNjk1ZTg0NDE1M2NjMmU4NDE4Mjg5ODk5NzFiYmUxZjQxNDA1ZTIxMDhlZg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"11390177_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1MjAwNDV8aW1hZ2UvanBlZ3xhREZpTDJnM1lpOHhOVEU1TURZME5UazJORGd6TUF8NzVhMjhlM2I3OWJmNWUxYzgzZTA1MmU3NzM5ODc3OWIwZGRlMWEwNDhiYTNlN2ZiOTc3ZmM5MWYxYWVmYWQ5YQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"11426924_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-11390172-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzA0ODd8aW1hZ2UvanBlZ3xhR0V5TDJobU9TOHhOVEUzTlRjeU56QXlNakV4TUM4eU1EQXdYekV4TXprd01UY3lYMFJGTG1wd1p3fDU0MWM3NWUxZDJkNDdiZmMwMmQ1MWQ2OGQyNTIzM2RjZTkyMjBkY2I0ZjRjN2IwMzE2OTU1NTMzOWM0YWYxOWY","altText":"2000_11390172_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_11390172_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-11390172-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzA0ODd8aW1hZ2UvanBlZ3xhR0V5TDJobU9TOHhOVEUzTlRjeU56QXlNakV4TUM4eU1EQXdYekV4TXprd01UY3lYMFJGTG1wd1p3fDU0MWM3NWUxZDJkNDdiZmMwMmQ1MWQ2OGQyNTIzM2RjZTkyMjBkY2I0ZjRjN2IwMzE2OTU1NTMzOWM0YWYxOWY","altText":"2000_11390172_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_11390172_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-11390172-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzA0ODd8aW1hZ2UvanBlZ3xhR0V5TDJobU9TOHhOVEUzTlRjeU56QXlNakV4TUM4eU1EQXdYekV4TXprd01UY3lYMFJGTG1wd1p3fDU0MWM3NWUxZDJkNDdiZmMwMmQ1MWQ2OGQyNTIzM2RjZTkyMjBkY2I0ZjRjN2IwMzE2OTU1NTMzOWM0YWYxOWY","altText":"2000_11390172_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_11390172_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-11390172-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTgxOXxpbWFnZS9qcGVnfGFESTNMMmd3WkM4eE5URTNOamswTURrME5UUXpPQzh5TURCZk1URXpPVEF4TnpKZlJFVXVhbkJufGQzYzYxN2M0NTk1YzcyMzgzZmI1YzVmMzI5MTk3YTQ4ZTAwNmMyY2U4YzY0ZDBlNGYyZTE3ZWNkOGYyZjE0MTA","altText":"200_11390172_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_11390172_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-11390172-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTgxOXxpbWFnZS9qcGVnfGFESTNMMmd3WkM4eE5URTNOamswTURrME5UUXpPQzh5TURCZk1URXpPVEF4TnpKZlJFVXVhbkJufGQzYzYxN2M0NTk1YzcyMzgzZmI1YzVmMzI5MTk3YTQ4ZTAwNmMyY2U4YzY0ZDBlNGYyZTE3ZWNkOGYyZjE0MTA","altText":"200_11390172_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_11390172_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-11390172-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzA0ODd8aW1hZ2UvanBlZ3xhR0V5TDJobU9TOHhOVEUzTlRjeU56QXlNakV4TUM4eU1EQXdYekV4TXprd01UY3lYMFJGTG1wd1p3fDU0MWM3NWUxZDJkNDdiZmMwMmQ1MWQ2OGQyNTIzM2RjZTkyMjBkY2I0ZjRjN2IwMzE2OTU1NTMzOWM0YWYxOWY","altText":"2000_11390172_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_11390172_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-11390172-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NzIwN3xpbWFnZS9qcGVnfGFHRXdMMmhtWmk4eE5URTNOVGN5TnpJeE9EY3hPQzh4TkRRd1h6RXhNemt3TVRjeVgwUkZMbXB3Wnd8NGJjZTQ2MjVhOWZlNTIwNThhYmUzOWRmMGNhYmNiNWIyYTJjYTI0NmY1YWZlMWM0N2JjNzc5NjU4Yzc2YTY3Mg","altText":"1440_11390172_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_11390172_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-11390172-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTgxN3xpbWFnZS9qcGVnfGFEQmxMMmhtT0M4eE5URTNOVGN5TnpRNE1EZzJNaTh4TWpnd1h6RXhNemt3TVRjeVgwUkZMbXB3Wnd8NTQxMzA3NzI3YTEwZWU4NzkyNjUwNTYxNDY3NWQ1ZWJlOWFlZjkwNGU1ODkzZjdjOTY0MWFiYTIxODhjMzY2NA","altText":"1280_11390172_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_11390172_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-11390172-DE.jpg?context=bWFzdGVyfGltYWdlc3w1OTEyN3xpbWFnZS9qcGVnfGFEQTJMMmd3WlM4eE5URTNOamswTURFMU9UQXdOaTh4TURJMFh6RXhNemt3TVRjeVgwUkZMbXB3Wnd8NGY5N2M4ZThkYWRhZjVhMzMzNTE1NmI0ZmMxYTRmZWExNjIyZjM5MTQ5NDY5OGRmMWQxOTFkZWExMWJiOGNjOA","altText":"1024_11390172_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_11390172_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-11390172-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Mzg3N3xpbWFnZS9qcGVnfGFESTFMMmd3TkM4eE5URTNOamswTURReU1URTFNQzgzTmpoZk1URXpPVEF4TnpKZlJFVXVhbkJufDFjN2YxMGU0ZGQ0Yzc0ZmQ4ZmQxYTBkMTBhMjBmMTI0MzIxZGExZGEzYTNhZTY1NGMzM2RhZTA3ODliZmM0OTc","altText":"768_11390172_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_11390172_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-11390172-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTUxN3xpbWFnZS9qcGVnfGFEVTVMMmd3TXk4eE5URTNOamswTURZNE16STVOQzgwT0RCZk1URXpPVEF4TnpKZlJFVXVhbkJufDQxNjIyYjI0ZGY5NmY1MmNhNGFlZWJlZTQ2ZjkwYTIzZWQwM2ViMThjYTkzMWU3ZTg2YWU4YzQ0YzBhZjdiMDk","altText":"480_11390172_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_11390172_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-11390172-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTgxOXxpbWFnZS9qcGVnfGFESTNMMmd3WkM4eE5URTNOamswTURrME5UUXpPQzh5TURCZk1URXpPVEF4TnpKZlJFVXVhbkJufGQzYzYxN2M0NTk1YzcyMzgzZmI1YzVmMzI5MTk3YTQ4ZTAwNmMyY2U4YzY0ZDBlNGYyZTE3ZWNkOGYyZjE0MTA","altText":"200_11390172_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_11390172_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-11390172-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjU3MXxpbWFnZS9qcGVnfGFEQXdMMmczTUM4eE5URTNOamswTVRjek1UZzNNQzh4TWpCZk1URXpPVEF4TnpKZlJFVXVhbkJufGZmNmQ0MjJkYzI0ODYzMDU2YzNmMTE4MDgxMGMyZTlhOWFlNjM0NjVjZTg3ZWYyMGI1OGZhNjEzNmNmZTliZWQ","altText":"120_11390172_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_11390172_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3NjU4NDF8aW1hZ2UvanBlZ3xhREF4TDJoaE1TOHhOVEUzTlRjeU5qVXpNRFU1TUF8NzMwNDQyYjJiNDMwMmIwMDU5YzUyOGQzNmEzMDFmNjMwNjNiZmE3YWM2ZmM2NDYxYTE4MDdiMGU3ZGNiZjk3Mw","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"11390172_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-02000012000193bb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTg3MnxpbWFnZS9qcGVnfGFEVXlMMmhrWlM4eE5UQTNOamd5TURNNE5UZ3lNaTh5TURBd1h6QXlNREF3TURFeU1EQXdNVGt6WW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8YjQ3YjYyNDExYjNlOTA1N2UwYzE2YzIyNTdiNTQ1ZmY4ODQ3OWFmOWQ5YzcyYjA0OWQ5NmJiMTU5MmRkOTliNw","altText":"2000_02000012000193bb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_02000012000193bb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-02000012000193bb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTg3MnxpbWFnZS9qcGVnfGFEVXlMMmhrWlM4eE5UQTNOamd5TURNNE5UZ3lNaTh5TURBd1h6QXlNREF3TURFeU1EQXdNVGt6WW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8YjQ3YjYyNDExYjNlOTA1N2UwYzE2YzIyNTdiNTQ1ZmY4ODQ3OWFmOWQ5YzcyYjA0OWQ5NmJiMTU5MmRkOTliNw","altText":"2000_02000012000193bb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_02000012000193bb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-02000012000193bb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTg3MnxpbWFnZS9qcGVnfGFEVXlMMmhrWlM4eE5UQTNOamd5TURNNE5UZ3lNaTh5TURBd1h6QXlNREF3TURFeU1EQXdNVGt6WW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8YjQ3YjYyNDExYjNlOTA1N2UwYzE2YzIyNTdiNTQ1ZmY4ODQ3OWFmOWQ5YzcyYjA0OWQ5NmJiMTU5MmRkOTliNw","altText":"2000_02000012000193bb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_02000012000193bb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-02000012000193bb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzk4fGltYWdlL2pwZWd8YURVekwyZzNNUzh4TlRBM05qZ3lNVFEyTnpFMk5pOHlNREJmTURJd01EQXdNVEl3TURBeE9UTmlZakF3TURFd01HSTJYMFJGTG1wd1p3fDkyYjQ0NThjOTU2MzY5OGNlMDBlZmIxY2JkYzFkZmRhOGFlN2JlMDkzOTVlNWQ1ZmUzMWVlNzY4ODg5Y2Q3NGY","altText":"200_02000012000193bb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_02000012000193bb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-02000012000193bb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzk4fGltYWdlL2pwZWd8YURVekwyZzNNUzh4TlRBM05qZ3lNVFEyTnpFMk5pOHlNREJmTURJd01EQXdNVEl3TURBeE9UTmlZakF3TURFd01HSTJYMFJGTG1wd1p3fDkyYjQ0NThjOTU2MzY5OGNlMDBlZmIxY2JkYzFkZmRhOGFlN2JlMDkzOTVlNWQ1ZmUzMWVlNzY4ODg5Y2Q3NGY","altText":"200_02000012000193bb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_02000012000193bb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-02000012000193bb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTg3MnxpbWFnZS9qcGVnfGFEVXlMMmhrWlM4eE5UQTNOamd5TURNNE5UZ3lNaTh5TURBd1h6QXlNREF3TURFeU1EQXdNVGt6WW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8YjQ3YjYyNDExYjNlOTA1N2UwYzE2YzIyNTdiNTQ1ZmY4ODQ3OWFmOWQ5YzcyYjA0OWQ5NmJiMTU5MmRkOTliNw","altText":"2000_02000012000193bb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_02000012000193bb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-02000012000193bb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTg3MnxpbWFnZS9qcGVnfGFHVmpMMmhrTnk4eE5UQTNOamd5TURVME9UWTJNaTh4TkRRd1h6QXlNREF3TURFeU1EQXdNVGt6WW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8NzU5YmUxODg5ZDIwMzYzOGFmMGI2ODc2ZGJkYzBmY2ZlZDRiY2M3MDI3MjA3M2FhOTA5NjJjZGViNmVjNDJhNA","altText":"1440_02000012000193bb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_02000012000193bb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-02000012000193bb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTg3MnxpbWFnZS9qcGVnfGFERmpMMmhrTVM4eE5UQTNOamd5TURjME5qSTNNQzh4TWpnd1h6QXlNREF3TURFeU1EQXdNVGt6WW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8NjFlZDA3NWViNTIyYzE0Y2QwYTFjMTdjOGUwODc3NmYwMGY5OTdlMDQyN2QyZTQ5MmUzODYzMWM1NWMwMWNjZQ","altText":"1280_02000012000193bb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_02000012000193bb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-02000012000193bb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTg3MnxpbWFnZS9qcGVnfGFEVmpMMmhqWkM4eE5UQTNOamd5TURnM056TTBNaTh4TURJMFh6QXlNREF3TURFeU1EQXdNVGt6WW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8M2ZjN2QzMWVlZDkzZGMwOWEzMWJhNmViZTliNmI5OTliYTc5ZjQzYjMwNmUyY2U5NDdkMGQyNzFmMzljNDIwZg","altText":"1024_02000012000193bb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_02000012000193bb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-02000012000193bb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTg3MnxpbWFnZS9qcGVnfGFHVXpMMmczWWk4eE5UQTNOamd5TVRFek9UUTROaTgzTmpoZk1ESXdNREF3TVRJd01EQXhPVE5pWWpBd01ERXdNR0kyWDBSRkxtcHdad3w3NzcxMmJjZGUwMmJjOTdlMGYwZjgwNjU1MmQ5NmI3NjdiM2RkYzU2ODQ5NWUyNTcwNWNmYmY3YzYwZmU4MmMw","altText":"768_02000012000193bb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_02000012000193bb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-02000012000193bb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzUxNXxpbWFnZS9qcGVnfGFERXlMMmczTlM4eE5UQTNOamd5TVRNek5qQTVOQzgwT0RCZk1ESXdNREF3TVRJd01EQXhPVE5pWWpBd01ERXdNR0kyWDBSRkxtcHdad3wyZWM1MDY0NmNhMDFkZWNhZjJjZWRhMGQyZjRiNTU3ZTYwMjRjOGE1ZGM5YzQ3NGVmNjYxODU0N2FmNDMwZTdh","altText":"480_02000012000193bb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_02000012000193bb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-02000012000193bb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzk4fGltYWdlL2pwZWd8YURVekwyZzNNUzh4TlRBM05qZ3lNVFEyTnpFMk5pOHlNREJmTURJd01EQXdNVEl3TURBeE9UTmlZakF3TURFd01HSTJYMFJGTG1wd1p3fDkyYjQ0NThjOTU2MzY5OGNlMDBlZmIxY2JkYzFkZmRhOGFlN2JlMDkzOTVlNWQ1ZmUzMWVlNzY4ODg5Y2Q3NGY","altText":"200_02000012000193bb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_02000012000193bb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-02000012000193bb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzc0fGltYWdlL2pwZWd8YURkaEwyZ3daUzh4TlRBM05qZ3lNakkxTXpVNU9DOHhNakJmTURJd01EQXdNVEl3TURBeE9UTmlZakF3TURFd01HSTJYMFJGTG1wd1p3fDA4OTFjZGE5OWFkNTNmOTRhOGUxMTg0MTc4NDBlYjJkN2IxN2RjZjdjMzVlY2EwZjAwYmEwNmJkOTBkMGU0NjU","altText":"120_02000012000193bb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_02000012000193bb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMzc2OXxpbWFnZS9qcGVnfGFEQmxMMmd4TVM4eE5UQTNOamd4T1RVNU9UTTVNQXwzYjBkZGFlZDU1NWRkNmY0ODllYzY0ZjhjMGIwZTJiNTViODliMjBmZDBmMDVhNTQwMDZmZjM0NDQwZjBjMDli","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"02000012000193bb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3MzY3MjJ8aW1hZ2UvanBlZ3xhRGRqTDJoaFlTOHhOVEU1TURZME16YzJPVE0zTkF8MTA0YjhhMzlhZGEzMDIyOWRjN2MyNjk1ZTg0NDE1M2NjMmU4NDE4Mjg5ODk5NzFiYmUxZjQxNDA1ZTIxMDhlZg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"11390177_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1MjAwNDV8aW1hZ2UvanBlZ3xhREZpTDJnM1lpOHhOVEU1TURZME5UazJORGd6TUF8NzVhMjhlM2I3OWJmNWUxYzgzZTA1MmU3NzM5ODc3OWIwZGRlMWEwNDhiYTNlN2ZiOTc3ZmM5MWYxYWVmYWQ5YQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"11426924_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-11390172-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzA0ODd8aW1hZ2UvanBlZ3xhR0V5TDJobU9TOHhOVEUzTlRjeU56QXlNakV4TUM4eU1EQXdYekV4TXprd01UY3lYMFJGTG1wd1p3fDU0MWM3NWUxZDJkNDdiZmMwMmQ1MWQ2OGQyNTIzM2RjZTkyMjBkY2I0ZjRjN2IwMzE2OTU1NTMzOWM0YWYxOWY","altText":"2000_11390172_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_11390172_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-11390172-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzA0ODd8aW1hZ2UvanBlZ3xhR0V5TDJobU9TOHhOVEUzTlRjeU56QXlNakV4TUM4eU1EQXdYekV4TXprd01UY3lYMFJGTG1wd1p3fDU0MWM3NWUxZDJkNDdiZmMwMmQ1MWQ2OGQyNTIzM2RjZTkyMjBkY2I0ZjRjN2IwMzE2OTU1NTMzOWM0YWYxOWY","altText":"2000_11390172_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_11390172_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-11390172-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzA0ODd8aW1hZ2UvanBlZ3xhR0V5TDJobU9TOHhOVEUzTlRjeU56QXlNakV4TUM4eU1EQXdYekV4TXprd01UY3lYMFJGTG1wd1p3fDU0MWM3NWUxZDJkNDdiZmMwMmQ1MWQ2OGQyNTIzM2RjZTkyMjBkY2I0ZjRjN2IwMzE2OTU1NTMzOWM0YWYxOWY","altText":"2000_11390172_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_11390172_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-11390172-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTgxOXxpbWFnZS9qcGVnfGFESTNMMmd3WkM4eE5URTNOamswTURrME5UUXpPQzh5TURCZk1URXpPVEF4TnpKZlJFVXVhbkJufGQzYzYxN2M0NTk1YzcyMzgzZmI1YzVmMzI5MTk3YTQ4ZTAwNmMyY2U4YzY0ZDBlNGYyZTE3ZWNkOGYyZjE0MTA","altText":"200_11390172_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_11390172_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-11390172-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTgxOXxpbWFnZS9qcGVnfGFESTNMMmd3WkM4eE5URTNOamswTURrME5UUXpPQzh5TURCZk1URXpPVEF4TnpKZlJFVXVhbkJufGQzYzYxN2M0NTk1YzcyMzgzZmI1YzVmMzI5MTk3YTQ4ZTAwNmMyY2U4YzY0ZDBlNGYyZTE3ZWNkOGYyZjE0MTA","altText":"200_11390172_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_11390172_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-11390172-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzA0ODd8aW1hZ2UvanBlZ3xhR0V5TDJobU9TOHhOVEUzTlRjeU56QXlNakV4TUM4eU1EQXdYekV4TXprd01UY3lYMFJGTG1wd1p3fDU0MWM3NWUxZDJkNDdiZmMwMmQ1MWQ2OGQyNTIzM2RjZTkyMjBkY2I0ZjRjN2IwMzE2OTU1NTMzOWM0YWYxOWY","altText":"2000_11390172_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_11390172_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-11390172-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NzIwN3xpbWFnZS9qcGVnfGFHRXdMMmhtWmk4eE5URTNOVGN5TnpJeE9EY3hPQzh4TkRRd1h6RXhNemt3TVRjeVgwUkZMbXB3Wnd8NGJjZTQ2MjVhOWZlNTIwNThhYmUzOWRmMGNhYmNiNWIyYTJjYTI0NmY1YWZlMWM0N2JjNzc5NjU4Yzc2YTY3Mg","altText":"1440_11390172_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_11390172_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-11390172-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTgxN3xpbWFnZS9qcGVnfGFEQmxMMmhtT0M4eE5URTNOVGN5TnpRNE1EZzJNaTh4TWpnd1h6RXhNemt3TVRjeVgwUkZMbXB3Wnd8NTQxMzA3NzI3YTEwZWU4NzkyNjUwNTYxNDY3NWQ1ZWJlOWFlZjkwNGU1ODkzZjdjOTY0MWFiYTIxODhjMzY2NA","altText":"1280_11390172_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_11390172_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-11390172-DE.jpg?context=bWFzdGVyfGltYWdlc3w1OTEyN3xpbWFnZS9qcGVnfGFEQTJMMmd3WlM4eE5URTNOamswTURFMU9UQXdOaTh4TURJMFh6RXhNemt3TVRjeVgwUkZMbXB3Wnd8NGY5N2M4ZThkYWRhZjVhMzMzNTE1NmI0ZmMxYTRmZWExNjIyZjM5MTQ5NDY5OGRmMWQxOTFkZWExMWJiOGNjOA","altText":"1024_11390172_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_11390172_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-11390172-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Mzg3N3xpbWFnZS9qcGVnfGFESTFMMmd3TkM4eE5URTNOamswTURReU1URTFNQzgzTmpoZk1URXpPVEF4TnpKZlJFVXVhbkJufDFjN2YxMGU0ZGQ0Yzc0ZmQ4ZmQxYTBkMTBhMjBmMTI0MzIxZGExZGEzYTNhZTY1NGMzM2RhZTA3ODliZmM0OTc","altText":"768_11390172_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_11390172_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-11390172-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTUxN3xpbWFnZS9qcGVnfGFEVTVMMmd3TXk4eE5URTNOamswTURZNE16STVOQzgwT0RCZk1URXpPVEF4TnpKZlJFVXVhbkJufDQxNjIyYjI0ZGY5NmY1MmNhNGFlZWJlZTQ2ZjkwYTIzZWQwM2ViMThjYTkzMWU3ZTg2YWU4YzQ0YzBhZjdiMDk","altText":"480_11390172_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_11390172_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-11390172-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTgxOXxpbWFnZS9qcGVnfGFESTNMMmd3WkM4eE5URTNOamswTURrME5UUXpPQzh5TURCZk1URXpPVEF4TnpKZlJFVXVhbkJufGQzYzYxN2M0NTk1YzcyMzgzZmI1YzVmMzI5MTk3YTQ4ZTAwNmMyY2U4YzY0ZDBlNGYyZTE3ZWNkOGYyZjE0MTA","altText":"200_11390172_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_11390172_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-11390172-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjU3MXxpbWFnZS9qcGVnfGFEQXdMMmczTUM4eE5URTNOamswTVRjek1UZzNNQzh4TWpCZk1URXpPVEF4TnpKZlJFVXVhbkJufGZmNmQ0MjJkYzI0ODYzMDU2YzNmMTE4MDgxMGMyZTlhOWFlNjM0NjVjZTg3ZWYyMGI1OGZhNjEzNmNmZTliZWQ","altText":"120_11390172_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_11390172_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3NjU4NDF8aW1hZ2UvanBlZ3xhREF4TDJoaE1TOHhOVEUzTlRjeU5qVXpNRFU1TUF8NzMwNDQyYjJiNDMwMmIwMDU5YzUyOGQzNmEzMDFmNjMwNjNiZmE3YWM2ZmM2NDYxYTE4MDdiMGU3ZGNiZjk3Mw","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"11390172_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-02000012000193bb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTg3MnxpbWFnZS9qcGVnfGFEVXlMMmhrWlM4eE5UQTNOamd5TURNNE5UZ3lNaTh5TURBd1h6QXlNREF3TURFeU1EQXdNVGt6WW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8YjQ3YjYyNDExYjNlOTA1N2UwYzE2YzIyNTdiNTQ1ZmY4ODQ3OWFmOWQ5YzcyYjA0OWQ5NmJiMTU5MmRkOTliNw","altText":"2000_02000012000193bb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_02000012000193bb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-02000012000193bb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTg3MnxpbWFnZS9qcGVnfGFEVXlMMmhrWlM4eE5UQTNOamd5TURNNE5UZ3lNaTh5TURBd1h6QXlNREF3TURFeU1EQXdNVGt6WW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8YjQ3YjYyNDExYjNlOTA1N2UwYzE2YzIyNTdiNTQ1ZmY4ODQ3OWFmOWQ5YzcyYjA0OWQ5NmJiMTU5MmRkOTliNw","altText":"2000_02000012000193bb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_02000012000193bb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-02000012000193bb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTg3MnxpbWFnZS9qcGVnfGFEVXlMMmhrWlM4eE5UQTNOamd5TURNNE5UZ3lNaTh5TURBd1h6QXlNREF3TURFeU1EQXdNVGt6WW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8YjQ3YjYyNDExYjNlOTA1N2UwYzE2YzIyNTdiNTQ1ZmY4ODQ3OWFmOWQ5YzcyYjA0OWQ5NmJiMTU5MmRkOTliNw","altText":"2000_02000012000193bb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_02000012000193bb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-02000012000193bb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzk4fGltYWdlL2pwZWd8YURVekwyZzNNUzh4TlRBM05qZ3lNVFEyTnpFMk5pOHlNREJmTURJd01EQXdNVEl3TURBeE9UTmlZakF3TURFd01HSTJYMFJGTG1wd1p3fDkyYjQ0NThjOTU2MzY5OGNlMDBlZmIxY2JkYzFkZmRhOGFlN2JlMDkzOTVlNWQ1ZmUzMWVlNzY4ODg5Y2Q3NGY","altText":"200_02000012000193bb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_02000012000193bb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-02000012000193bb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzk4fGltYWdlL2pwZWd8YURVekwyZzNNUzh4TlRBM05qZ3lNVFEyTnpFMk5pOHlNREJmTURJd01EQXdNVEl3TURBeE9UTmlZakF3TURFd01HSTJYMFJGTG1wd1p3fDkyYjQ0NThjOTU2MzY5OGNlMDBlZmIxY2JkYzFkZmRhOGFlN2JlMDkzOTVlNWQ1ZmUzMWVlNzY4ODg5Y2Q3NGY","altText":"200_02000012000193bb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_02000012000193bb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-02000012000193bb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTg3MnxpbWFnZS9qcGVnfGFEVXlMMmhrWlM4eE5UQTNOamd5TURNNE5UZ3lNaTh5TURBd1h6QXlNREF3TURFeU1EQXdNVGt6WW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8YjQ3YjYyNDExYjNlOTA1N2UwYzE2YzIyNTdiNTQ1ZmY4ODQ3OWFmOWQ5YzcyYjA0OWQ5NmJiMTU5MmRkOTliNw","altText":"2000_02000012000193bb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_02000012000193bb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-02000012000193bb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTg3MnxpbWFnZS9qcGVnfGFHVmpMMmhrTnk4eE5UQTNOamd5TURVME9UWTJNaTh4TkRRd1h6QXlNREF3TURFeU1EQXdNVGt6WW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8NzU5YmUxODg5ZDIwMzYzOGFmMGI2ODc2ZGJkYzBmY2ZlZDRiY2M3MDI3MjA3M2FhOTA5NjJjZGViNmVjNDJhNA","altText":"1440_02000012000193bb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_02000012000193bb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-02000012000193bb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTg3MnxpbWFnZS9qcGVnfGFERmpMMmhrTVM4eE5UQTNOamd5TURjME5qSTNNQzh4TWpnd1h6QXlNREF3TURFeU1EQXdNVGt6WW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8NjFlZDA3NWViNTIyYzE0Y2QwYTFjMTdjOGUwODc3NmYwMGY5OTdlMDQyN2QyZTQ5MmUzODYzMWM1NWMwMWNjZQ","altText":"1280_02000012000193bb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_02000012000193bb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-02000012000193bb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTg3MnxpbWFnZS9qcGVnfGFEVmpMMmhqWkM4eE5UQTNOamd5TURnM056TTBNaTh4TURJMFh6QXlNREF3TURFeU1EQXdNVGt6WW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8M2ZjN2QzMWVlZDkzZGMwOWEzMWJhNmViZTliNmI5OTliYTc5ZjQzYjMwNmUyY2U5NDdkMGQyNzFmMzljNDIwZg","altText":"1024_02000012000193bb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_02000012000193bb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-02000012000193bb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTg3MnxpbWFnZS9qcGVnfGFHVXpMMmczWWk4eE5UQTNOamd5TVRFek9UUTROaTgzTmpoZk1ESXdNREF3TVRJd01EQXhPVE5pWWpBd01ERXdNR0kyWDBSRkxtcHdad3w3NzcxMmJjZGUwMmJjOTdlMGYwZjgwNjU1MmQ5NmI3NjdiM2RkYzU2ODQ5NWUyNTcwNWNmYmY3YzYwZmU4MmMw","altText":"768_02000012000193bb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_02000012000193bb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-02000012000193bb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzUxNXxpbWFnZS9qcGVnfGFERXlMMmczTlM4eE5UQTNOamd5TVRNek5qQTVOQzgwT0RCZk1ESXdNREF3TVRJd01EQXhPVE5pWWpBd01ERXdNR0kyWDBSRkxtcHdad3wyZWM1MDY0NmNhMDFkZWNhZjJjZWRhMGQyZjRiNTU3ZTYwMjRjOGE1ZGM5YzQ3NGVmNjYxODU0N2FmNDMwZTdh","altText":"480_02000012000193bb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_02000012000193bb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-02000012000193bb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzk4fGltYWdlL2pwZWd8YURVekwyZzNNUzh4TlRBM05qZ3lNVFEyTnpFMk5pOHlNREJmTURJd01EQXdNVEl3TURBeE9UTmlZakF3TURFd01HSTJYMFJGTG1wd1p3fDkyYjQ0NThjOTU2MzY5OGNlMDBlZmIxY2JkYzFkZmRhOGFlN2JlMDkzOTVlNWQ1ZmUzMWVlNzY4ODg5Y2Q3NGY","altText":"200_02000012000193bb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_02000012000193bb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-02000012000193bb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzc0fGltYWdlL2pwZWd8YURkaEwyZ3daUzh4TlRBM05qZ3lNakkxTXpVNU9DOHhNakJmTURJd01EQXdNVEl3TURBeE9UTmlZakF3TURFd01HSTJYMFJGTG1wd1p3fDA4OTFjZGE5OWFkNTNmOTRhOGUxMTg0MTc4NDBlYjJkN2IxN2RjZjdjMzVlY2EwZjAwYmEwNmJkOTBkMGU0NjU","altText":"120_02000012000193bb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_02000012000193bb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMzc2OXxpbWFnZS9qcGVnfGFEQmxMMmd4TVM4eE5UQTNOamd4T1RVNU9UTTVNQXwzYjBkZGFlZDU1NWRkNmY0ODllYzY0ZjhjMGIwZTJiNTViODliMjBmZDBmMDVhNTQwMDZmZjM0NDQwZjBjMDli","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"02000012000193bb000100b6_DE.jpg"}],"categories":[{"code":"50004","name":"Pluggable Connection Systems","url":"/c/pluggable-connection-systems","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connection-systems","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10004","name":"Pluggable Connectors","url":"/c/pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"The right solution for every application: Whether on the printed circuit board, in the control cabinet or for lighting connection, WAGO's pluggable connectors quickly and easily connect to the widest variety of applications.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-pluggable-connectors"},{"code":"20039","name":"WINSTA® MIDI","url":"/c/winsta-midi","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"winsta-midi","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"770-243/062-000","stock":null,"url":"/pluggable-connectors/socket/p/770-243_062-000","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["lights","770-243/062-000"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4050821553243","primaryCategoryName":"Pluggable Connectors","numberContentUnits":100.0,"numberPackageUnits":100.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20039","name":"WINSTA® MIDI","url":"/c/winsta-midi","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"winsta-midi","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"WINSTA® MIDI","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Socket","primaryImageUrl":null,"productGroup":null,"nameEn":"Socket; 3-pole; Cod. B; 4,00 mm²; gray","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"60535542","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Female connector/socket","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":"9tUXp_2TaHGd8pX9P5dpiN","hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}