[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"770-244/060-000","name":"Socket; 4-pole; Cod. B; 4,00 mm²; gray","url":"/pluggable-connectors/socket/p/770-244_060-000","description":"<h2>Female connector/socket <i>WINSTA</i>® MIDI with protection against mismating</h2><br/><br/>Use effective pluggable connections instead of laborious screw connections: With the <i>WINSTA</i>® MIDI female connector/socket rated current 25 A. WAGO pluggable installation connectors are useful when requirements repeat or are distributed on a specified grid, for example for installing grid lighting or flush-mount lighting. For greater protection in electrical installations, the pluggable installation connector is provided with mechanical protection against mismating. The pluggable installation connector is protected in accordance with protection type IP20 (When mated and secured with a strain relief housing: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). This means that users' fingers will never come into contact with electrified elements. Solutions like the <i>WINSTA</i>® MIDI pluggable installation connectors with B coding are appropriate for applications involving process control, such as for lighting or in data networks. This pluggable installation connector is used for electrical currents up to 25 A. Thus the product is ideally suitable for high power loads. <i>WINSTA</i>® MIDI with Push-in CAGE CLAMP® spring pressure connection technology is used in a broad range of individual products you can use for quick, easy, flexible, and secure installation.<br/><br/><h3><i>WINSTA</i>® MIDI solutions for your electrical installation – protected against mismating and maintenance-free</h3><br/><br/>The WINSTA® Pluggable Connection System allows pluggable electrical installation. This saves time, lowers costs, and reduces the need for servicing. Take advantage of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with protection type IP20 from WAGO. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>simple circuits</li><li>with B coding for use in automation of processes, such as lighting technology, for example</li><li>custom-engineered solutions</li><li>convenient installation and commissioning</li></ul>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMjYzMTk3fGltYWdlL2pwZWd8YURZMkwyZ3hNeTh4TlRFNE9UWXhOemsyTnpFek5BfDE3NWQ4ODJkMDEwMmQzMGE2ZDdmNTZiYWYzYzA5YmJmYjQ4ZDI3MmY1NTVhMzViNDczNTM5YWQwODVmMWYzYjI","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"14188711_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMjYzMTk3fGltYWdlL2pwZWd8YURZMkwyZ3hNeTh4TlRFNE9UWXhOemsyTnpFek5BfDE3NWQ4ODJkMDEwMmQzMGE2ZDdmNTZiYWYzYzA5YmJmYjQ4ZDI3MmY1NTVhMzViNDczNTM5YWQwODVmMWYzYjI","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"14188711_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNDQ0ODV8aW1hZ2UvanBlZ3xhRGM1TDJoaVppOHhOVEU0TURVNU5ESTBPVGMxT0F8NzIyNTEyZmY0YWUzNjgxOWVmYWZhMzIzY2E3OTg1MDhlNDFkNmJiNGY4YTJkZjU0OTcxOTMwYmY0ZDA0YjNmNw","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"6347430_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-14188709-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDgwNTJ8aW1hZ2UvanBlZ3xhREUwTDJnMVlpOHhOVEE1TVRJM09EVTNOelk1TkM4eU1EQXdYekUwTVRnNE56QTVYMFJGTG1wd1p3fDQ0NGFjMmVmOWJlNmU0YTA0MzRhYzNiNWRiZTg3OTIxYjVjZDZjNmNlYTEyZDgyNDZlNmUyNjQ1NjkyMTY4ZGQ","altText":"2000_14188709_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14188709_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-14188709-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDgwNTJ8aW1hZ2UvanBlZ3xhREUwTDJnMVlpOHhOVEE1TVRJM09EVTNOelk1TkM4eU1EQXdYekUwTVRnNE56QTVYMFJGTG1wd1p3fDQ0NGFjMmVmOWJlNmU0YTA0MzRhYzNiNWRiZTg3OTIxYjVjZDZjNmNlYTEyZDgyNDZlNmUyNjQ1NjkyMTY4ZGQ","altText":"2000_14188709_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14188709_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-14188709-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDgwNTJ8aW1hZ2UvanBlZ3xhREUwTDJnMVlpOHhOVEE1TVRJM09EVTNOelk1TkM4eU1EQXdYekUwTVRnNE56QTVYMFJGTG1wd1p3fDQ0NGFjMmVmOWJlNmU0YTA0MzRhYzNiNWRiZTg3OTIxYjVjZDZjNmNlYTEyZDgyNDZlNmUyNjQ1NjkyMTY4ZGQ","altText":"2000_14188709_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14188709_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-14188709-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk5fGltYWdlL2pwZWd8YURkakwyZ3lNQzh4TlRBNU1USTRNRFkwTWpBM09DOHlNREJmTVRReE9EZzNNRGxmUkVVdWFuQm58YzQzYjQ3N2RmMDAwZjkxNGI5MzZhNzNhOWQwNjg3OTg3NWZmZjY5NmM4M2MwNGMxZDljY2YxNjJhNjQ3YzZkMA","altText":"200_14188709_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14188709_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-14188709-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk5fGltYWdlL2pwZWd8YURkakwyZ3lNQzh4TlRBNU1USTRNRFkwTWpBM09DOHlNREJmTVRReE9EZzNNRGxmUkVVdWFuQm58YzQzYjQ3N2RmMDAwZjkxNGI5MzZhNzNhOWQwNjg3OTg3NWZmZjY5NmM4M2MwNGMxZDljY2YxNjJhNjQ3YzZkMA","altText":"200_14188709_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14188709_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-14188709-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDgwNTJ8aW1hZ2UvanBlZ3xhREUwTDJnMVlpOHhOVEE1TVRJM09EVTNOelk1TkM4eU1EQXdYekUwTVRnNE56QTVYMFJGTG1wd1p3fDQ0NGFjMmVmOWJlNmU0YTA0MzRhYzNiNWRiZTg3OTIxYjVjZDZjNmNlYTEyZDgyNDZlNmUyNjQ1NjkyMTY4ZGQ","altText":"2000_14188709_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14188709_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-14188709-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTc1NnxpbWFnZS9qcGVnfGFEQTNMMmhpTXk4eE5UQTVNVEkzT1RBd016WTNPQzh4TkRRd1h6RTBNVGc0TnpBNVgwUkZMbXB3Wnd8YTFhNGNiZWMwNTg2MWFjYWJlMzQ2YzU0OWRiMTM0YzBiNjM5YWMwMGFiNmQyYmFiMTBiNzJjOWMwODA4MTliZQ","altText":"1440_14188709_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_14188709_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-14188709-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTAyMXxpbWFnZS9qcGVnfGFEUTFMMmhpWlM4eE5UQTVNVEkzT1RNNU5qZzVOQzh4TWpnd1h6RTBNVGc0TnpBNVgwUkZMbXB3Wnd8YjRlNDA0NjhiODU5NTNmYWI2OTQ2ZDdiYzdmZmM2OWQzMjViNjBmY2Q2NGM5MWVlNTRiMzJhYzc4ZGI4ZDBhNQ","altText":"1280_14188709_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_14188709_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-14188709-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTU4OHxpbWFnZS9qcGVnfGFEaGpMMmhqWlM4eE5UQTVNVEkzT1RneU1qZzNPQzh4TURJMFh6RTBNVGc0TnpBNVgwUkZMbXB3Wnd8NGQxNDlmMzgyY2ZlYmZkMzVmYzg0MzVlZGZmYWRkNWJlMjc0OWU2NjA5MGY1MjVkMTM5OTJlMmM5YmRmNWMyOQ","altText":"1024_14188709_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_14188709_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-14188709-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTc1MHxpbWFnZS9qcGVnfGFEY3lMMmd6TVM4eE5UQTVNVEk0TURFMU1EVTFPQzgzTmpoZk1UUXhPRGczTURsZlJFVXVhbkJufDZkYWM0NGQxOTM1Y2JjMDNmZjMzMjc2NWYzYmMzOWI1MmZkNGE3ZjkxZmRmNzUzZTgzNWRjMzVjOTIxODQzN2Y","altText":"768_14188709_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_14188709_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-14188709-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjg1MnxpbWFnZS9qcGVnfGFEVmxMMmd5WVM4eE5UQTVNVEk0TURNM09Ua3pOQzgwT0RCZk1UUXhPRGczTURsZlJFVXVhbkJufDgwYTk2YTMyMTNlNWIzMzFmZTM1ZmYyZjljZjUzOWMyNGNjOTYwZTRhYTdiN2IxNWQxMDhkNzA2ODk5NDFjZWI","altText":"480_14188709_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_14188709_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-14188709-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk5fGltYWdlL2pwZWd8YURkakwyZ3lNQzh4TlRBNU1USTRNRFkwTWpBM09DOHlNREJmTVRReE9EZzNNRGxmUkVVdWFuQm58YzQzYjQ3N2RmMDAwZjkxNGI5MzZhNzNhOWQwNjg3OTg3NWZmZjY5NmM4M2MwNGMxZDljY2YxNjJhNjQ3YzZkMA","altText":"200_14188709_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14188709_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-14188709-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzIwfGltYWdlL2pwZWd8YUdFekwyZ3paaTh4TlRBNU1USTRNVE01TlRjME1pOHhNakJmTVRReE9EZzNNRGxmUkVVdWFuQm58MjlmYWZiYjk0NmY4YTgyYWJlYTQxMzE1Nzg1NTE2MDQ1MmFhZDJmZjE5NDk1Njg5OGJiY2ZiMjAwNjM2MGU4ZQ","altText":"120_14188709_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_14188709_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMzc3NTgxfGltYWdlL2pwZWd8YURGaEwyZ3dZaTh4TlRBNU1USTNOelk1TWprMU9BfDI1NTRmZmY0NDQ0NTA2NzliNDEwOTBjYjk0NGY3ZDc2MGJhOGQwNDVmNDY0Mzk3NTZkOWVlOGYxMmZiNWE1M2U","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"14188709_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000120001944b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDcyNXxpbWFnZS9qcGVnfGFESTNMMmcwTnk4eE5UQTJOalF5TVRFNU9EZzNPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNVGswTkdJd01EQXhNREJpTmw5RVJTNXFjR2N8ZjQyNDQ2YWMzYmRlMmY5MWQ3NWVmMjgyNzIyYWQ0YjM2YTZiYWM5NDY3ZTA5NjBjYzIwYzQyNThlNTkyNDAzZQ","altText":"2000_020000120001944b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001944b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000120001944b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDcyNXxpbWFnZS9qcGVnfGFESTNMMmcwTnk4eE5UQTJOalF5TVRFNU9EZzNPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNVGswTkdJd01EQXhNREJpTmw5RVJTNXFjR2N8ZjQyNDQ2YWMzYmRlMmY5MWQ3NWVmMjgyNzIyYWQ0YjM2YTZiYWM5NDY3ZTA5NjBjYzIwYzQyNThlNTkyNDAzZQ","altText":"2000_020000120001944b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001944b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000120001944b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDcyNXxpbWFnZS9qcGVnfGFESTNMMmcwTnk4eE5UQTJOalF5TVRFNU9EZzNPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNVGswTkdJd01EQXhNREJpTmw5RVJTNXFjR2N8ZjQyNDQ2YWMzYmRlMmY5MWQ3NWVmMjgyNzIyYWQ0YjM2YTZiYWM5NDY3ZTA5NjBjYzIwYzQyNThlNTkyNDAzZQ","altText":"2000_020000120001944b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001944b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000120001944b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk2fGltYWdlL2pwZWd8YUdWaEwyZ3lOUzh4TlRBMk5qUXlNakk0TURJeU1pOHlNREJmTURJd01EQXdNVEl3TURBeE9UUTBZakF3TURFd01HSTJYMFJGTG1wd1p3fGRmMjVhN2NmZTk1ZDQ3NjhlOTZkNTllYWNmMWQ1ZGNhMmNkY2Y0MGYxZWQxMThjYTQzNDAyY2E1MzI5NjFiZDM","altText":"200_020000120001944b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001944b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000120001944b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk2fGltYWdlL2pwZWd8YUdWaEwyZ3lOUzh4TlRBMk5qUXlNakk0TURJeU1pOHlNREJmTURJd01EQXdNVEl3TURBeE9UUTBZakF3TURFd01HSTJYMFJGTG1wd1p3fGRmMjVhN2NmZTk1ZDQ3NjhlOTZkNTllYWNmMWQ1ZGNhMmNkY2Y0MGYxZWQxMThjYTQzNDAyY2E1MzI5NjFiZDM","altText":"200_020000120001944b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001944b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000120001944b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDcyNXxpbWFnZS9qcGVnfGFESTNMMmcwTnk4eE5UQTJOalF5TVRFNU9EZzNPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNVGswTkdJd01EQXhNREJpTmw5RVJTNXFjR2N8ZjQyNDQ2YWMzYmRlMmY5MWQ3NWVmMjgyNzIyYWQ0YjM2YTZiYWM5NDY3ZTA5NjBjYzIwYzQyNThlNTkyNDAzZQ","altText":"2000_020000120001944b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001944b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000120001944b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDcyNXxpbWFnZS9qcGVnfGFERTJMMmcwTkM4eE5UQTJOalF5TVRJMk5EUXhOQzh4TkRRd1h6QXlNREF3TURFeU1EQXdNVGswTkdJd01EQXhNREJpTmw5RVJTNXFjR2N8NTc1MmE1NzJiY2YxMjg1MmZlM2NmYTkzMmM5ZTM0ZGRkNzMzMTcxMjUyYzQwMGJlMTUyYWNjOTQ1NmFhNTlhZA","altText":"1440_020000120001944b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000120001944b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000120001944b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDcyNXxpbWFnZS9qcGVnfGFEUTRMMmd6WVM4eE5UQTJOalF5TVRVeU5qVTFPQzh4TWpnd1h6QXlNREF3TURFeU1EQXdNVGswTkdJd01EQXhNREJpTmw5RVJTNXFjR2N8NjBlM2NmZDhmY2ExNWEwNWVmMDg4NDVhOGJkY2UyMWJmMDI3ZGM3YTMwMzRmZWUzOThmYmUxOGE1OTJhMzU3Mw","altText":"1280_020000120001944b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000120001944b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000120001944b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDcyNXxpbWFnZS9qcGVnfGFEYzNMMmd6TXk4eE5UQTJOalF5TVRjeU16RTJOaTh4TURJMFh6QXlNREF3TURFeU1EQXdNVGswTkdJd01EQXhNREJpTmw5RVJTNXFjR2N8OWMxNTNhNTUwYzVjNjhmYzkwNTUxNjJiMGUyZWZhNjhhNDEzYjI2NzM3YWQ1MzliYjYyYmMxMmQwNDUwNDUyYg","altText":"1024_020000120001944b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000120001944b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000120001944b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDcyNXxpbWFnZS9qcGVnfGFHSmhMMmd5WXk4eE5UQTJOalF5TVRreE9UYzNOQzgzTmpoZk1ESXdNREF3TVRJd01EQXhPVFEwWWpBd01ERXdNR0kyWDBSRkxtcHdad3xmYmNhM2YwNDY5NzQ0N2UyYWY1OTE4YjhjYTliMGM2MzNmODgxMWE1NzFiNzlmMzUxMTk0YTEzNzAzMDg1YTQ1","altText":"768_020000120001944b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000120001944b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000120001944b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTUzN3xpbWFnZS9qcGVnfGFERTRMMmd5TWk4eE5UQTJOalF5TWpFME9URTFNQzgwT0RCZk1ESXdNREF3TVRJd01EQXhPVFEwWWpBd01ERXdNR0kyWDBSRkxtcHdad3wzYTNjMTA2M2Q3ZjY1OGIyNWJhOTUxMjQ1YjA4NWQ5YjY1MTAwYTk3NTU1N2VkYTU2MDIxMTk2ZGNiZmJiNjg5","altText":"480_020000120001944b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000120001944b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000120001944b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk2fGltYWdlL2pwZWd8YUdWaEwyZ3lOUzh4TlRBMk5qUXlNakk0TURJeU1pOHlNREJmTURJd01EQXdNVEl3TURBeE9UUTBZakF3TURFd01HSTJYMFJGTG1wd1p3fGRmMjVhN2NmZTk1ZDQ3NjhlOTZkNTllYWNmMWQ1ZGNhMmNkY2Y0MGYxZWQxMThjYTQzNDAyY2E1MzI5NjFiZDM","altText":"200_020000120001944b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001944b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000120001944b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDUzfGltYWdlL2pwZWd8YURnM0wyZ3pPUzh4TlRBMk5qUXlNamd3TkRVeE1DOHhNakJmTURJd01EQXdNVEl3TURBeE9UUTBZakF3TURFd01HSTJYMFJGTG1wd1p3fDdhZmRiY2QwNDI1MGU4MDljNTU1OTU2ZDU1NDQzM2M1NTc2MDFkMTE3ODZkMjY5OTA0MWRiNjA2Y2Q3MDY3ODY","altText":"120_020000120001944b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000120001944b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzODQxOXxpbWFnZS9qcGVnfGFEQTJMMmhoWWk4eE5UQTJOalF5TURNeE5ERTBNZ3xkMjRkYjhjMjgzMTM2ZGRhYWY4NmM3MzJhOTBmMzM3NDA5NjBmMDEwZmEzNTIyN2I4ZjFkMzI1MGFiYjJlNTg4","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000120001944b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMjYzMTk3fGltYWdlL2pwZWd8YURZMkwyZ3hNeTh4TlRFNE9UWXhOemsyTnpFek5BfDE3NWQ4ODJkMDEwMmQzMGE2ZDdmNTZiYWYzYzA5YmJmYjQ4ZDI3MmY1NTVhMzViNDczNTM5YWQwODVmMWYzYjI","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"14188711_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNDQ0ODV8aW1hZ2UvanBlZ3xhRGM1TDJoaVppOHhOVEU0TURVNU5ESTBPVGMxT0F8NzIyNTEyZmY0YWUzNjgxOWVmYWZhMzIzY2E3OTg1MDhlNDFkNmJiNGY4YTJkZjU0OTcxOTMwYmY0ZDA0YjNmNw","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"6347430_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-14188709-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDgwNTJ8aW1hZ2UvanBlZ3xhREUwTDJnMVlpOHhOVEE1TVRJM09EVTNOelk1TkM4eU1EQXdYekUwTVRnNE56QTVYMFJGTG1wd1p3fDQ0NGFjMmVmOWJlNmU0YTA0MzRhYzNiNWRiZTg3OTIxYjVjZDZjNmNlYTEyZDgyNDZlNmUyNjQ1NjkyMTY4ZGQ","altText":"2000_14188709_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14188709_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-14188709-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDgwNTJ8aW1hZ2UvanBlZ3xhREUwTDJnMVlpOHhOVEE1TVRJM09EVTNOelk1TkM4eU1EQXdYekUwTVRnNE56QTVYMFJGTG1wd1p3fDQ0NGFjMmVmOWJlNmU0YTA0MzRhYzNiNWRiZTg3OTIxYjVjZDZjNmNlYTEyZDgyNDZlNmUyNjQ1NjkyMTY4ZGQ","altText":"2000_14188709_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14188709_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-14188709-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDgwNTJ8aW1hZ2UvanBlZ3xhREUwTDJnMVlpOHhOVEE1TVRJM09EVTNOelk1TkM4eU1EQXdYekUwTVRnNE56QTVYMFJGTG1wd1p3fDQ0NGFjMmVmOWJlNmU0YTA0MzRhYzNiNWRiZTg3OTIxYjVjZDZjNmNlYTEyZDgyNDZlNmUyNjQ1NjkyMTY4ZGQ","altText":"2000_14188709_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14188709_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-14188709-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk5fGltYWdlL2pwZWd8YURkakwyZ3lNQzh4TlRBNU1USTRNRFkwTWpBM09DOHlNREJmTVRReE9EZzNNRGxmUkVVdWFuQm58YzQzYjQ3N2RmMDAwZjkxNGI5MzZhNzNhOWQwNjg3OTg3NWZmZjY5NmM4M2MwNGMxZDljY2YxNjJhNjQ3YzZkMA","altText":"200_14188709_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14188709_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-14188709-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk5fGltYWdlL2pwZWd8YURkakwyZ3lNQzh4TlRBNU1USTRNRFkwTWpBM09DOHlNREJmTVRReE9EZzNNRGxmUkVVdWFuQm58YzQzYjQ3N2RmMDAwZjkxNGI5MzZhNzNhOWQwNjg3OTg3NWZmZjY5NmM4M2MwNGMxZDljY2YxNjJhNjQ3YzZkMA","altText":"200_14188709_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14188709_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-14188709-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDgwNTJ8aW1hZ2UvanBlZ3xhREUwTDJnMVlpOHhOVEE1TVRJM09EVTNOelk1TkM4eU1EQXdYekUwTVRnNE56QTVYMFJGTG1wd1p3fDQ0NGFjMmVmOWJlNmU0YTA0MzRhYzNiNWRiZTg3OTIxYjVjZDZjNmNlYTEyZDgyNDZlNmUyNjQ1NjkyMTY4ZGQ","altText":"2000_14188709_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14188709_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-14188709-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTc1NnxpbWFnZS9qcGVnfGFEQTNMMmhpTXk4eE5UQTVNVEkzT1RBd016WTNPQzh4TkRRd1h6RTBNVGc0TnpBNVgwUkZMbXB3Wnd8YTFhNGNiZWMwNTg2MWFjYWJlMzQ2YzU0OWRiMTM0YzBiNjM5YWMwMGFiNmQyYmFiMTBiNzJjOWMwODA4MTliZQ","altText":"1440_14188709_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_14188709_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-14188709-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTAyMXxpbWFnZS9qcGVnfGFEUTFMMmhpWlM4eE5UQTVNVEkzT1RNNU5qZzVOQzh4TWpnd1h6RTBNVGc0TnpBNVgwUkZMbXB3Wnd8YjRlNDA0NjhiODU5NTNmYWI2OTQ2ZDdiYzdmZmM2OWQzMjViNjBmY2Q2NGM5MWVlNTRiMzJhYzc4ZGI4ZDBhNQ","altText":"1280_14188709_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_14188709_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-14188709-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTU4OHxpbWFnZS9qcGVnfGFEaGpMMmhqWlM4eE5UQTVNVEkzT1RneU1qZzNPQzh4TURJMFh6RTBNVGc0TnpBNVgwUkZMbXB3Wnd8NGQxNDlmMzgyY2ZlYmZkMzVmYzg0MzVlZGZmYWRkNWJlMjc0OWU2NjA5MGY1MjVkMTM5OTJlMmM5YmRmNWMyOQ","altText":"1024_14188709_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_14188709_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-14188709-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTc1MHxpbWFnZS9qcGVnfGFEY3lMMmd6TVM4eE5UQTVNVEk0TURFMU1EVTFPQzgzTmpoZk1UUXhPRGczTURsZlJFVXVhbkJufDZkYWM0NGQxOTM1Y2JjMDNmZjMzMjc2NWYzYmMzOWI1MmZkNGE3ZjkxZmRmNzUzZTgzNWRjMzVjOTIxODQzN2Y","altText":"768_14188709_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_14188709_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-14188709-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjg1MnxpbWFnZS9qcGVnfGFEVmxMMmd5WVM4eE5UQTVNVEk0TURNM09Ua3pOQzgwT0RCZk1UUXhPRGczTURsZlJFVXVhbkJufDgwYTk2YTMyMTNlNWIzMzFmZTM1ZmYyZjljZjUzOWMyNGNjOTYwZTRhYTdiN2IxNWQxMDhkNzA2ODk5NDFjZWI","altText":"480_14188709_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_14188709_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-14188709-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk5fGltYWdlL2pwZWd8YURkakwyZ3lNQzh4TlRBNU1USTRNRFkwTWpBM09DOHlNREJmTVRReE9EZzNNRGxmUkVVdWFuQm58YzQzYjQ3N2RmMDAwZjkxNGI5MzZhNzNhOWQwNjg3OTg3NWZmZjY5NmM4M2MwNGMxZDljY2YxNjJhNjQ3YzZkMA","altText":"200_14188709_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14188709_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-14188709-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzIwfGltYWdlL2pwZWd8YUdFekwyZ3paaTh4TlRBNU1USTRNVE01TlRjME1pOHhNakJmTVRReE9EZzNNRGxmUkVVdWFuQm58MjlmYWZiYjk0NmY4YTgyYWJlYTQxMzE1Nzg1NTE2MDQ1MmFhZDJmZjE5NDk1Njg5OGJiY2ZiMjAwNjM2MGU4ZQ","altText":"120_14188709_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_14188709_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMzc3NTgxfGltYWdlL2pwZWd8YURGaEwyZ3dZaTh4TlRBNU1USTNOelk1TWprMU9BfDI1NTRmZmY0NDQ0NTA2NzliNDEwOTBjYjk0NGY3ZDc2MGJhOGQwNDVmNDY0Mzk3NTZkOWVlOGYxMmZiNWE1M2U","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"14188709_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000120001944b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDcyNXxpbWFnZS9qcGVnfGFESTNMMmcwTnk4eE5UQTJOalF5TVRFNU9EZzNPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNVGswTkdJd01EQXhNREJpTmw5RVJTNXFjR2N8ZjQyNDQ2YWMzYmRlMmY5MWQ3NWVmMjgyNzIyYWQ0YjM2YTZiYWM5NDY3ZTA5NjBjYzIwYzQyNThlNTkyNDAzZQ","altText":"2000_020000120001944b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001944b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000120001944b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDcyNXxpbWFnZS9qcGVnfGFESTNMMmcwTnk4eE5UQTJOalF5TVRFNU9EZzNPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNVGswTkdJd01EQXhNREJpTmw5RVJTNXFjR2N8ZjQyNDQ2YWMzYmRlMmY5MWQ3NWVmMjgyNzIyYWQ0YjM2YTZiYWM5NDY3ZTA5NjBjYzIwYzQyNThlNTkyNDAzZQ","altText":"2000_020000120001944b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001944b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000120001944b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDcyNXxpbWFnZS9qcGVnfGFESTNMMmcwTnk4eE5UQTJOalF5TVRFNU9EZzNPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNVGswTkdJd01EQXhNREJpTmw5RVJTNXFjR2N8ZjQyNDQ2YWMzYmRlMmY5MWQ3NWVmMjgyNzIyYWQ0YjM2YTZiYWM5NDY3ZTA5NjBjYzIwYzQyNThlNTkyNDAzZQ","altText":"2000_020000120001944b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001944b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000120001944b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk2fGltYWdlL2pwZWd8YUdWaEwyZ3lOUzh4TlRBMk5qUXlNakk0TURJeU1pOHlNREJmTURJd01EQXdNVEl3TURBeE9UUTBZakF3TURFd01HSTJYMFJGTG1wd1p3fGRmMjVhN2NmZTk1ZDQ3NjhlOTZkNTllYWNmMWQ1ZGNhMmNkY2Y0MGYxZWQxMThjYTQzNDAyY2E1MzI5NjFiZDM","altText":"200_020000120001944b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001944b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000120001944b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk2fGltYWdlL2pwZWd8YUdWaEwyZ3lOUzh4TlRBMk5qUXlNakk0TURJeU1pOHlNREJmTURJd01EQXdNVEl3TURBeE9UUTBZakF3TURFd01HSTJYMFJGTG1wd1p3fGRmMjVhN2NmZTk1ZDQ3NjhlOTZkNTllYWNmMWQ1ZGNhMmNkY2Y0MGYxZWQxMThjYTQzNDAyY2E1MzI5NjFiZDM","altText":"200_020000120001944b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001944b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000120001944b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDcyNXxpbWFnZS9qcGVnfGFESTNMMmcwTnk4eE5UQTJOalF5TVRFNU9EZzNPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNVGswTkdJd01EQXhNREJpTmw5RVJTNXFjR2N8ZjQyNDQ2YWMzYmRlMmY5MWQ3NWVmMjgyNzIyYWQ0YjM2YTZiYWM5NDY3ZTA5NjBjYzIwYzQyNThlNTkyNDAzZQ","altText":"2000_020000120001944b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001944b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000120001944b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDcyNXxpbWFnZS9qcGVnfGFERTJMMmcwTkM4eE5UQTJOalF5TVRJMk5EUXhOQzh4TkRRd1h6QXlNREF3TURFeU1EQXdNVGswTkdJd01EQXhNREJpTmw5RVJTNXFjR2N8NTc1MmE1NzJiY2YxMjg1MmZlM2NmYTkzMmM5ZTM0ZGRkNzMzMTcxMjUyYzQwMGJlMTUyYWNjOTQ1NmFhNTlhZA","altText":"1440_020000120001944b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000120001944b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000120001944b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDcyNXxpbWFnZS9qcGVnfGFEUTRMMmd6WVM4eE5UQTJOalF5TVRVeU5qVTFPQzh4TWpnd1h6QXlNREF3TURFeU1EQXdNVGswTkdJd01EQXhNREJpTmw5RVJTNXFjR2N8NjBlM2NmZDhmY2ExNWEwNWVmMDg4NDVhOGJkY2UyMWJmMDI3ZGM3YTMwMzRmZWUzOThmYmUxOGE1OTJhMzU3Mw","altText":"1280_020000120001944b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000120001944b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000120001944b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDcyNXxpbWFnZS9qcGVnfGFEYzNMMmd6TXk4eE5UQTJOalF5TVRjeU16RTJOaTh4TURJMFh6QXlNREF3TURFeU1EQXdNVGswTkdJd01EQXhNREJpTmw5RVJTNXFjR2N8OWMxNTNhNTUwYzVjNjhmYzkwNTUxNjJiMGUyZWZhNjhhNDEzYjI2NzM3YWQ1MzliYjYyYmMxMmQwNDUwNDUyYg","altText":"1024_020000120001944b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000120001944b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000120001944b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDcyNXxpbWFnZS9qcGVnfGFHSmhMMmd5WXk4eE5UQTJOalF5TVRreE9UYzNOQzgzTmpoZk1ESXdNREF3TVRJd01EQXhPVFEwWWpBd01ERXdNR0kyWDBSRkxtcHdad3xmYmNhM2YwNDY5NzQ0N2UyYWY1OTE4YjhjYTliMGM2MzNmODgxMWE1NzFiNzlmMzUxMTk0YTEzNzAzMDg1YTQ1","altText":"768_020000120001944b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000120001944b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000120001944b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTUzN3xpbWFnZS9qcGVnfGFERTRMMmd5TWk4eE5UQTJOalF5TWpFME9URTFNQzgwT0RCZk1ESXdNREF3TVRJd01EQXhPVFEwWWpBd01ERXdNR0kyWDBSRkxtcHdad3wzYTNjMTA2M2Q3ZjY1OGIyNWJhOTUxMjQ1YjA4NWQ5YjY1MTAwYTk3NTU1N2VkYTU2MDIxMTk2ZGNiZmJiNjg5","altText":"480_020000120001944b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000120001944b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000120001944b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk2fGltYWdlL2pwZWd8YUdWaEwyZ3lOUzh4TlRBMk5qUXlNakk0TURJeU1pOHlNREJmTURJd01EQXdNVEl3TURBeE9UUTBZakF3TURFd01HSTJYMFJGTG1wd1p3fGRmMjVhN2NmZTk1ZDQ3NjhlOTZkNTllYWNmMWQ1ZGNhMmNkY2Y0MGYxZWQxMThjYTQzNDAyY2E1MzI5NjFiZDM","altText":"200_020000120001944b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001944b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000120001944b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDUzfGltYWdlL2pwZWd8YURnM0wyZ3pPUzh4TlRBMk5qUXlNamd3TkRVeE1DOHhNakJmTURJd01EQXdNVEl3TURBeE9UUTBZakF3TURFd01HSTJYMFJGTG1wd1p3fDdhZmRiY2QwNDI1MGU4MDljNTU1OTU2ZDU1NDQzM2M1NTc2MDFkMTE3ODZkMjY5OTA0MWRiNjA2Y2Q3MDY3ODY","altText":"120_020000120001944b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000120001944b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzODQxOXxpbWFnZS9qcGVnfGFEQTJMMmhoWWk4eE5UQTJOalF5TURNeE5ERTBNZ3xkMjRkYjhjMjgzMTM2ZGRhYWY4NmM3MzJhOTBmMzM3NDA5NjBmMDEwZmEzNTIyN2I4ZjFkMzI1MGFiYjJlNTg4","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000120001944b000100b6_DE.jpg"}],"categories":[{"code":"50004","name":"Pluggable Connection Systems","url":"/c/pluggable-connection-systems","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connection-systems","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10004","name":"Pluggable Connectors","url":"/c/pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"The right solution for every application: Whether on the printed circuit board, in the control cabinet or for lighting connection, WAGO's pluggable connectors quickly and easily connect to the widest variety of applications.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-pluggable-connectors"},{"code":"20039","name":"WINSTA® MIDI","url":"/c/winsta-midi","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"winsta-midi","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"770-244/060-000","stock":null,"url":"/pluggable-connectors/socket/p/770-244_060-000","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["770-244/060-000","lights"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4050821492757","primaryCategoryName":"Pluggable Connectors","numberContentUnits":50.0,"numberPackageUnits":50.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20039","name":"WINSTA® MIDI","url":"/c/winsta-midi","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"winsta-midi","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"WINSTA® MIDI","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Socket","primaryImageUrl":null,"productGroup":null,"nameEn":"Socket; 4-pole; Cod. B; 4,00 mm²; gray","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"60535953","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Female connector/socket","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":"9tUXp_2TaHGd8pX9P5dpiN","hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}