[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"770-252","name":"Plug; 2-pole; Cod. B; 4,00 mm²; gray","url":"/pluggable-connectors/plug/p/770-252","description":"<h2>Male connector/plug <i>WINSTA</i>® MIDI with protection type IP20</h2><br/><br/>Use effective pluggable connections instead of laborious screw connections: With the <i>WINSTA</i>® MIDI male connector/plug 2-pole. WAGO pluggable installation connectors are used when criteria repeat or are planned on a defined grid, for example for installing grid lighting or flush-mount lighting. The color coding and mechanical coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. The pluggable installation connector is protected against ingress by solid objects in accordance with protection type IP20 (When mated and secured with a strain relief housing: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). Pluggable installation connectors with B coding from the <i>WINSTA</i>® MIDI line are available in gray, light green, or pink, allowing you to distinguish different circuits, for example for light, pumps or, sun blinds. Your own pole marking is possible as well. This pluggable installation connector is used for electrical currents up to 25 A. Thus the product is especially suitable for high power loads. The <i>WINSTA</i>® MIDI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology facilitates safe electrification. Thanks to the integrated test slot, it is possible to check connections even when they are plugged in. That saves time and reduces installation labor and costs.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>WINSTA® is the pluggable connection system that is optimally tailored to the strict requirements of electrical installation. It allows fast, secure and, above all, error-free installation of components and cables. Now you can also reduce installation costs without compromising safety and quality: with marking eliminates the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>effective protection against mismating</li><li>pre-assembled versions</li><li>for automation controllers</li><li>custom-engineered solutions</li><li>convenient installation and commissioning</li></ul>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMDc2Mjh8aW1hZ2UvanBlZ3xhR00xTDJnNFlTOHhOVEUzTkRNeE9UY3pORGd4TkF8N2M0YjAwMDA1ODI3NTM2NGUwZDhhMGY5OTk2MTViNTA1NjNlY2Q2OTZlNzA4YTU1ZTE0NGMzNmI2OTczZjlmNw","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200001300021f57000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMDc2Mjh8aW1hZ2UvanBlZ3xhR00xTDJnNFlTOHhOVEUzTkRNeE9UY3pORGd4TkF8N2M0YjAwMDA1ODI3NTM2NGUwZDhhMGY5OTk2MTViNTA1NjNlY2Q2OTZlNzA4YTU1ZTE0NGMzNmI2OTczZjlmNw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200001300021f57000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMjUwODh8aW1hZ2UvanBlZ3xhREZqTDJnNFlpOHhOVEUzTkRNeE9UYzJOelU0TWd8Y2NmZmY1NzU5ZGRmODY0MzQ3ZWZhMDllYzFlZDhmNWQ5YWIzZjgyODMyYmVjMTBlYTJjZDM4YzA1OWEwNzUwNg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"0200001300022071000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001300021fe4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODczMnxpbWFnZS9qcGVnfGFEQTBMMmd5T1M4eE5UQTRNVE14T1RFek56TXhNQzh5TURBd1h6QXlNREF3TURFek1EQXdNakZtWlRRd01EQXhNREJpTmw5RVJTNXFjR2N8ZmM3NjRmYWQwMjU2YWRjYTM5NzA3ZjI1NTBkNGI4YmEwNjk4ODNmZjAzMjYwNjY4OTBmNDA5ZGRkNzBmM2MzNw","altText":"2000_0200001300021fe4000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_0200001300021fe4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001300021fe4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODczMnxpbWFnZS9qcGVnfGFEQTBMMmd5T1M4eE5UQTRNVE14T1RFek56TXhNQzh5TURBd1h6QXlNREF3TURFek1EQXdNakZtWlRRd01EQXhNREJpTmw5RVJTNXFjR2N8ZmM3NjRmYWQwMjU2YWRjYTM5NzA3ZjI1NTBkNGI4YmEwNjk4ODNmZjAzMjYwNjY4OTBmNDA5ZGRkNzBmM2MzNw","altText":"2000_0200001300021fe4000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_0200001300021fe4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001300021fe4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODczMnxpbWFnZS9qcGVnfGFEQTBMMmd5T1M4eE5UQTRNVE14T1RFek56TXhNQzh5TURBd1h6QXlNREF3TURFek1EQXdNakZtWlRRd01EQXhNREJpTmw5RVJTNXFjR2N8ZmM3NjRmYWQwMjU2YWRjYTM5NzA3ZjI1NTBkNGI4YmEwNjk4ODNmZjAzMjYwNjY4OTBmNDA5ZGRkNzBmM2MzNw","altText":"2000_0200001300021fe4000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_0200001300021fe4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001300021fe4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTExfGltYWdlL2pwZWd8YURVd0wyaG1PUzh4TlRBNE1UTXlNRFE0TURjNU9DOHlNREJmTURJd01EQXdNVE13TURBeU1XWmxOREF3TURFd01HSTJYMFJGTG1wd1p3fDk0OTQ1ZTJhODNiY2YyYTI2MGYyODk0NGIzYjc4OWQwYTdkYTlmNzJjNGM0MzYxNGE2MDI5ZDM0Y2E3ZGNmNzI","altText":"200_0200001300021fe4000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_0200001300021fe4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001300021fe4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTExfGltYWdlL2pwZWd8YURVd0wyaG1PUzh4TlRBNE1UTXlNRFE0TURjNU9DOHlNREJmTURJd01EQXdNVE13TURBeU1XWmxOREF3TURFd01HSTJYMFJGTG1wd1p3fDk0OTQ1ZTJhODNiY2YyYTI2MGYyODk0NGIzYjc4OWQwYTdkYTlmNzJjNGM0MzYxNGE2MDI5ZDM0Y2E3ZGNmNzI","altText":"200_0200001300021fe4000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_0200001300021fe4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001300021fe4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODczMnxpbWFnZS9qcGVnfGFEQTBMMmd5T1M4eE5UQTRNVE14T1RFek56TXhNQzh5TURBd1h6QXlNREF3TURFek1EQXdNakZtWlRRd01EQXhNREJpTmw5RVJTNXFjR2N8ZmM3NjRmYWQwMjU2YWRjYTM5NzA3ZjI1NTBkNGI4YmEwNjk4ODNmZjAzMjYwNjY4OTBmNDA5ZGRkNzBmM2MzNw","altText":"2000_0200001300021fe4000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_0200001300021fe4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001300021fe4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODczMnxpbWFnZS9qcGVnfGFEZzJMMmd5TVM4eE5UQTRNVE14T1RNNU9UUTFOQzh4TkRRd1h6QXlNREF3TURFek1EQXdNakZtWlRRd01EQXhNREJpTmw5RVJTNXFjR2N8OGI1ZjBkOWI4YjBlM2UwNThhOWI2YTRiMTJlMzhlMWM3NmZmZjg2ODZhMmJhMTc3OTMzYWVkNmY2NDEwYjJkZg","altText":"1440_0200001300021fe4000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_0200001300021fe4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001300021fe4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODczMnxpbWFnZS9qcGVnfGFHSTJMMmd4WVM4eE5UQTRNVE14T1RVNU5qQTJNaTh4TWpnd1h6QXlNREF3TURFek1EQXdNakZtWlRRd01EQXhNREJpTmw5RVJTNXFjR2N8ZmU0MTYxNWZmMzU4ZmIxOTVmZGQ0ODFiNTQ0YTk2ODk5NTQyYmE1NWI2NDY2NmY5MzU2ZDA2YWI3NjkzYmQyOA","altText":"1280_0200001300021fe4000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_0200001300021fe4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001300021fe4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODczMnxpbWFnZS9qcGVnfGFHVTNMMmd4TUM4eE5UQTRNVE14T1RnMU9ESXdOaTh4TURJMFh6QXlNREF3TURFek1EQXdNakZtWlRRd01EQXhNREJpTmw5RVJTNXFjR2N8MzYyZDY0ODU3MGNkNTc1ZmM1ZTVhMmE1NTBiOWRjNzc5MzQ4NzY0ZDZlMDU0ODMyMzg5YWFjYjFhNzc1YTU5MA","altText":"1024_0200001300021fe4000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_0200001300021fe4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001300021fe4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODczMnxpbWFnZS9qcGVnfGFHSXdMMmhsWWk4eE5UQTRNVE15TURBNE56VTRNaTgzTmpoZk1ESXdNREF3TVRNd01EQXlNV1psTkRBd01ERXdNR0kyWDBSRkxtcHdad3w1NTc3YzUwMzRiOGZjNWU2NDliMjEwNTQ5ZDhlNjE0MzIzMGJhYmJiMTAyYzk2MGVjYmJlODQ4MTJiMjk1MGU3","altText":"768_0200001300021fe4000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_0200001300021fe4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001300021fe4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTY1MnxpbWFnZS9qcGVnfGFESTVMMmhtTWk4eE5UQTRNVE15TURJMU1UUXlNaTgwT0RCZk1ESXdNREF3TVRNd01EQXlNV1psTkRBd01ERXdNR0kyWDBSRkxtcHdad3wwNWRlNjZkOWMzOGNlNjk4N2YwOWE0ZmEzOTQ4YTA5ZGY1MzdjYThiZWYxNDhmZGMyNGQ1ZjhkYTU2YjExY2Zk","altText":"480_0200001300021fe4000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_0200001300021fe4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001300021fe4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTExfGltYWdlL2pwZWd8YURVd0wyaG1PUzh4TlRBNE1UTXlNRFE0TURjNU9DOHlNREJmTURJd01EQXdNVE13TURBeU1XWmxOREF3TURFd01HSTJYMFJGTG1wd1p3fDk0OTQ1ZTJhODNiY2YyYTI2MGYyODk0NGIzYjc4OWQwYTdkYTlmNzJjNGM0MzYxNGE2MDI5ZDM0Y2E3ZGNmNzI","altText":"200_0200001300021fe4000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_0200001300021fe4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001300021fe4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzc2fGltYWdlL2pwZWd8YUdFMUwyaGhZUzh4TlRBNE1UTXlNVEEzTURZeU1pOHhNakJmTURJd01EQXdNVE13TURBeU1XWmxOREF3TURFd01HSTJYMFJGTG1wd1p3fDYxY2I1NmRhYWRmMTYyZGQ0ODYxOGEyZDJlZjU4MDY0ZmI5YjdmNzdlOGVjMDc3ZDk1NWRlYmUxZjMzY2FmNDI","altText":"120_0200001300021fe4000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_0200001300021fe4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODQ4Njh8aW1hZ2UvanBlZ3xhRGxsTDJnNFppOHhOVEE0TVRNeE9ESXhPVGd3Tmd8YjE1MTRhM2IwNDlmNGIwNTUxN2E1YWZlZDI2NTcxNDhiNDJkMmY3OGM0OTA0ZTM1YThjYzA0OGY5YTA5ZmFmZQ","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"0200001300021fe4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000120001956b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDk1N3xpbWFnZS9qcGVnfGFETmlMMmd3WVM4eE5UQTJPRGc0T0RNMk56RXpOQzh5TURBd1h6QXlNREF3TURFeU1EQXdNVGsxTm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8OTUxZWEyNDQ3MTg5YjhhMjQ5ZTZjMGI2Mjc4YTgzOWY1MzU5MjI1ZjdlM2M5ODBiZTY3NDFmYjEzZGUyYTdhYg","altText":"2000_020000120001956b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001956b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000120001956b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDk1N3xpbWFnZS9qcGVnfGFETmlMMmd3WVM4eE5UQTJPRGc0T0RNMk56RXpOQzh5TURBd1h6QXlNREF3TURFeU1EQXdNVGsxTm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8OTUxZWEyNDQ3MTg5YjhhMjQ5ZTZjMGI2Mjc4YTgzOWY1MzU5MjI1ZjdlM2M5ODBiZTY3NDFmYjEzZGUyYTdhYg","altText":"2000_020000120001956b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001956b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000120001956b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDk1N3xpbWFnZS9qcGVnfGFETmlMMmd3WVM4eE5UQTJPRGc0T0RNMk56RXpOQzh5TURBd1h6QXlNREF3TURFeU1EQXdNVGsxTm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8OTUxZWEyNDQ3MTg5YjhhMjQ5ZTZjMGI2Mjc4YTgzOWY1MzU5MjI1ZjdlM2M5ODBiZTY3NDFmYjEzZGUyYTdhYg","altText":"2000_020000120001956b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001956b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000120001956b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTk5fGltYWdlL2pwZWd8YURsakwyZzFZaTh4TlRBMk9EZzRPVEl4T1RFd01pOHlNREJmTURJd01EQXdNVEl3TURBeE9UVTJZakF3TURFd01HSTJYMFJGTG1wd1p3fDI5MWEwOWNhMDMwODE1NWI3ZjdkMzc3NmY3MTU3NGY2ZWI0MDNhODdkOGU0ODk2YTViNDRmYjYyZDgzYTUzYmI","altText":"200_020000120001956b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001956b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000120001956b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTk5fGltYWdlL2pwZWd8YURsakwyZzFZaTh4TlRBMk9EZzRPVEl4T1RFd01pOHlNREJmTURJd01EQXdNVEl3TURBeE9UVTJZakF3TURFd01HSTJYMFJGTG1wd1p3fDI5MWEwOWNhMDMwODE1NWI3ZjdkMzc3NmY3MTU3NGY2ZWI0MDNhODdkOGU0ODk2YTViNDRmYjYyZDgzYTUzYmI","altText":"200_020000120001956b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001956b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000120001956b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDk1N3xpbWFnZS9qcGVnfGFETmlMMmd3WVM4eE5UQTJPRGc0T0RNMk56RXpOQzh5TURBd1h6QXlNREF3TURFeU1EQXdNVGsxTm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8OTUxZWEyNDQ3MTg5YjhhMjQ5ZTZjMGI2Mjc4YTgzOWY1MzU5MjI1ZjdlM2M5ODBiZTY3NDFmYjEzZGUyYTdhYg","altText":"2000_020000120001956b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001956b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000120001956b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDk1N3xpbWFnZS9qcGVnfGFHTXlMMmd3TXk4eE5UQTJPRGc0T0RVek1EazNOQzh4TkRRd1h6QXlNREF3TURFeU1EQXdNVGsxTm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8YWZlM2VhZGI5ZTI0ZWE5YmMyMDc5OWMzMWZkYjkzNTVjY2FmZjEyNjhhMzVmYTQxNTQ1ZTViOTBmMGI0YjgzYQ","altText":"1440_020000120001956b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000120001956b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000120001956b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDk1N3xpbWFnZS9qcGVnfGFEVXpMMmd3TUM4eE5UQTJPRGc0T0RZNU5EZ3hOQzh4TWpnd1h6QXlNREF3TURFeU1EQXdNVGsxTm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8NDMwMGI0YTA1MzM2N2Q4OTM5NjI5MDdlNGVhYTZmOTg3MDU5ZmIwYmU0YTg2Yjg4YzdhM2E4ZjA2NzA3ZDcwNA","altText":"1280_020000120001956b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000120001956b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000120001956b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDk1N3xpbWFnZS9qcGVnfGFHTmlMMmd3T1M4eE5UQTJPRGc0T0RreU5ERTVNQzh4TURJMFh6QXlNREF3TURFeU1EQXdNVGsxTm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8OGUzZDhkY2JlZDk5OTNhNmRlOGVmMDIzMDUxZDYyY2Y5MzZjMGQ5OTFkZjdkZDU2ZTY2ZTYxNTE5ZmQ4Y2E0Ng","altText":"1024_020000120001956b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000120001956b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000120001956b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDk1N3xpbWFnZS9qcGVnfGFHUmxMMmcxTkM4eE5UQTJPRGc0T1RBeU1qUTVOQzgzTmpoZk1ESXdNREF3TVRJd01EQXhPVFUyWWpBd01ERXdNR0kyWDBSRkxtcHdad3wxZjIyMWZjN2Y5YmEwODc1NDU0NzEzOGRkYjQzNzI5YzVlMWExZGIzMDk2ZmQyNzk2YTRmN2Q3Y2FmNDkwNWYy","altText":"768_020000120001956b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000120001956b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000120001956b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5ODMwfGltYWdlL2pwZWd8YURsbEwyZzFPQzh4TlRBMk9EZzRPVEUxTXpVMk5pODBPREJmTURJd01EQXdNVEl3TURBeE9UVTJZakF3TURFd01HSTJYMFJGTG1wd1p3fGQ2NDVjNGQxMTRhMWIxOWU0YjYxOGU4MjY3NWEwN2QyYzE1MGEzMTE4ZmU5YzI1OTlkMzRjNWIxYmE2N2M5MTM","altText":"480_020000120001956b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000120001956b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000120001956b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTk5fGltYWdlL2pwZWd8YURsakwyZzFZaTh4TlRBMk9EZzRPVEl4T1RFd01pOHlNREJmTURJd01EQXdNVEl3TURBeE9UVTJZakF3TURFd01HSTJYMFJGTG1wd1p3fDI5MWEwOWNhMDMwODE1NWI3ZjdkMzc3NmY3MTU3NGY2ZWI0MDNhODdkOGU0ODk2YTViNDRmYjYyZDgzYTUzYmI","altText":"200_020000120001956b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001956b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000120001956b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDQ4fGltYWdlL2pwZWd8YUROakwyZzJPUzh4TlRBMk9EZzRPVFl4TWpNeE9DOHhNakJmTURJd01EQXdNVEl3TURBeE9UVTJZakF3TURFd01HSTJYMFJGTG1wd1p3fDU0YWM4MDc5NDNmMzRiYzIwZGJjYWQwNDcyMGRhNmY3NzkzZGQwYTNmNTFkZDJlMTk1MGJiODMyZGU3YTM1YjQ","altText":"120_020000120001956b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000120001956b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMzQ1NHxpbWFnZS9qcGVnfGFHTmlMMmcxWmk4eE5UQTJPRGc0TnprME1URTFNQXw3NzRkNzI5ZmJkYWNkZTIzY2JiOTJhNWM2ZDgyMzE2NzBlYjg1ODUxZmYxNWM4ZmVkZGQwOWIxMzI5NmQzZWFl","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000120001956b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMDc2Mjh8aW1hZ2UvanBlZ3xhR00xTDJnNFlTOHhOVEUzTkRNeE9UY3pORGd4TkF8N2M0YjAwMDA1ODI3NTM2NGUwZDhhMGY5OTk2MTViNTA1NjNlY2Q2OTZlNzA4YTU1ZTE0NGMzNmI2OTczZjlmNw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200001300021f57000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMjUwODh8aW1hZ2UvanBlZ3xhREZqTDJnNFlpOHhOVEUzTkRNeE9UYzJOelU0TWd8Y2NmZmY1NzU5ZGRmODY0MzQ3ZWZhMDllYzFlZDhmNWQ5YWIzZjgyODMyYmVjMTBlYTJjZDM4YzA1OWEwNzUwNg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"0200001300022071000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001300021fe4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODczMnxpbWFnZS9qcGVnfGFEQTBMMmd5T1M4eE5UQTRNVE14T1RFek56TXhNQzh5TURBd1h6QXlNREF3TURFek1EQXdNakZtWlRRd01EQXhNREJpTmw5RVJTNXFjR2N8ZmM3NjRmYWQwMjU2YWRjYTM5NzA3ZjI1NTBkNGI4YmEwNjk4ODNmZjAzMjYwNjY4OTBmNDA5ZGRkNzBmM2MzNw","altText":"2000_0200001300021fe4000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_0200001300021fe4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001300021fe4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODczMnxpbWFnZS9qcGVnfGFEQTBMMmd5T1M4eE5UQTRNVE14T1RFek56TXhNQzh5TURBd1h6QXlNREF3TURFek1EQXdNakZtWlRRd01EQXhNREJpTmw5RVJTNXFjR2N8ZmM3NjRmYWQwMjU2YWRjYTM5NzA3ZjI1NTBkNGI4YmEwNjk4ODNmZjAzMjYwNjY4OTBmNDA5ZGRkNzBmM2MzNw","altText":"2000_0200001300021fe4000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_0200001300021fe4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001300021fe4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODczMnxpbWFnZS9qcGVnfGFEQTBMMmd5T1M4eE5UQTRNVE14T1RFek56TXhNQzh5TURBd1h6QXlNREF3TURFek1EQXdNakZtWlRRd01EQXhNREJpTmw5RVJTNXFjR2N8ZmM3NjRmYWQwMjU2YWRjYTM5NzA3ZjI1NTBkNGI4YmEwNjk4ODNmZjAzMjYwNjY4OTBmNDA5ZGRkNzBmM2MzNw","altText":"2000_0200001300021fe4000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_0200001300021fe4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001300021fe4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTExfGltYWdlL2pwZWd8YURVd0wyaG1PUzh4TlRBNE1UTXlNRFE0TURjNU9DOHlNREJmTURJd01EQXdNVE13TURBeU1XWmxOREF3TURFd01HSTJYMFJGTG1wd1p3fDk0OTQ1ZTJhODNiY2YyYTI2MGYyODk0NGIzYjc4OWQwYTdkYTlmNzJjNGM0MzYxNGE2MDI5ZDM0Y2E3ZGNmNzI","altText":"200_0200001300021fe4000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_0200001300021fe4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001300021fe4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTExfGltYWdlL2pwZWd8YURVd0wyaG1PUzh4TlRBNE1UTXlNRFE0TURjNU9DOHlNREJmTURJd01EQXdNVE13TURBeU1XWmxOREF3TURFd01HSTJYMFJGTG1wd1p3fDk0OTQ1ZTJhODNiY2YyYTI2MGYyODk0NGIzYjc4OWQwYTdkYTlmNzJjNGM0MzYxNGE2MDI5ZDM0Y2E3ZGNmNzI","altText":"200_0200001300021fe4000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_0200001300021fe4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001300021fe4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODczMnxpbWFnZS9qcGVnfGFEQTBMMmd5T1M4eE5UQTRNVE14T1RFek56TXhNQzh5TURBd1h6QXlNREF3TURFek1EQXdNakZtWlRRd01EQXhNREJpTmw5RVJTNXFjR2N8ZmM3NjRmYWQwMjU2YWRjYTM5NzA3ZjI1NTBkNGI4YmEwNjk4ODNmZjAzMjYwNjY4OTBmNDA5ZGRkNzBmM2MzNw","altText":"2000_0200001300021fe4000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_0200001300021fe4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001300021fe4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODczMnxpbWFnZS9qcGVnfGFEZzJMMmd5TVM4eE5UQTRNVE14T1RNNU9UUTFOQzh4TkRRd1h6QXlNREF3TURFek1EQXdNakZtWlRRd01EQXhNREJpTmw5RVJTNXFjR2N8OGI1ZjBkOWI4YjBlM2UwNThhOWI2YTRiMTJlMzhlMWM3NmZmZjg2ODZhMmJhMTc3OTMzYWVkNmY2NDEwYjJkZg","altText":"1440_0200001300021fe4000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_0200001300021fe4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001300021fe4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODczMnxpbWFnZS9qcGVnfGFHSTJMMmd4WVM4eE5UQTRNVE14T1RVNU5qQTJNaTh4TWpnd1h6QXlNREF3TURFek1EQXdNakZtWlRRd01EQXhNREJpTmw5RVJTNXFjR2N8ZmU0MTYxNWZmMzU4ZmIxOTVmZGQ0ODFiNTQ0YTk2ODk5NTQyYmE1NWI2NDY2NmY5MzU2ZDA2YWI3NjkzYmQyOA","altText":"1280_0200001300021fe4000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_0200001300021fe4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001300021fe4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODczMnxpbWFnZS9qcGVnfGFHVTNMMmd4TUM4eE5UQTRNVE14T1RnMU9ESXdOaTh4TURJMFh6QXlNREF3TURFek1EQXdNakZtWlRRd01EQXhNREJpTmw5RVJTNXFjR2N8MzYyZDY0ODU3MGNkNTc1ZmM1ZTVhMmE1NTBiOWRjNzc5MzQ4NzY0ZDZlMDU0ODMyMzg5YWFjYjFhNzc1YTU5MA","altText":"1024_0200001300021fe4000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_0200001300021fe4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001300021fe4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODczMnxpbWFnZS9qcGVnfGFHSXdMMmhsWWk4eE5UQTRNVE15TURBNE56VTRNaTgzTmpoZk1ESXdNREF3TVRNd01EQXlNV1psTkRBd01ERXdNR0kyWDBSRkxtcHdad3w1NTc3YzUwMzRiOGZjNWU2NDliMjEwNTQ5ZDhlNjE0MzIzMGJhYmJiMTAyYzk2MGVjYmJlODQ4MTJiMjk1MGU3","altText":"768_0200001300021fe4000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_0200001300021fe4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001300021fe4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTY1MnxpbWFnZS9qcGVnfGFESTVMMmhtTWk4eE5UQTRNVE15TURJMU1UUXlNaTgwT0RCZk1ESXdNREF3TVRNd01EQXlNV1psTkRBd01ERXdNR0kyWDBSRkxtcHdad3wwNWRlNjZkOWMzOGNlNjk4N2YwOWE0ZmEzOTQ4YTA5ZGY1MzdjYThiZWYxNDhmZGMyNGQ1ZjhkYTU2YjExY2Zk","altText":"480_0200001300021fe4000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_0200001300021fe4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001300021fe4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTExfGltYWdlL2pwZWd8YURVd0wyaG1PUzh4TlRBNE1UTXlNRFE0TURjNU9DOHlNREJmTURJd01EQXdNVE13TURBeU1XWmxOREF3TURFd01HSTJYMFJGTG1wd1p3fDk0OTQ1ZTJhODNiY2YyYTI2MGYyODk0NGIzYjc4OWQwYTdkYTlmNzJjNGM0MzYxNGE2MDI5ZDM0Y2E3ZGNmNzI","altText":"200_0200001300021fe4000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_0200001300021fe4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001300021fe4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzc2fGltYWdlL2pwZWd8YUdFMUwyaGhZUzh4TlRBNE1UTXlNVEEzTURZeU1pOHhNakJmTURJd01EQXdNVE13TURBeU1XWmxOREF3TURFd01HSTJYMFJGTG1wd1p3fDYxY2I1NmRhYWRmMTYyZGQ0ODYxOGEyZDJlZjU4MDY0ZmI5YjdmNzdlOGVjMDc3ZDk1NWRlYmUxZjMzY2FmNDI","altText":"120_0200001300021fe4000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_0200001300021fe4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODQ4Njh8aW1hZ2UvanBlZ3xhRGxsTDJnNFppOHhOVEE0TVRNeE9ESXhPVGd3Tmd8YjE1MTRhM2IwNDlmNGIwNTUxN2E1YWZlZDI2NTcxNDhiNDJkMmY3OGM0OTA0ZTM1YThjYzA0OGY5YTA5ZmFmZQ","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"0200001300021fe4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000120001956b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDk1N3xpbWFnZS9qcGVnfGFETmlMMmd3WVM4eE5UQTJPRGc0T0RNMk56RXpOQzh5TURBd1h6QXlNREF3TURFeU1EQXdNVGsxTm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8OTUxZWEyNDQ3MTg5YjhhMjQ5ZTZjMGI2Mjc4YTgzOWY1MzU5MjI1ZjdlM2M5ODBiZTY3NDFmYjEzZGUyYTdhYg","altText":"2000_020000120001956b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001956b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000120001956b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDk1N3xpbWFnZS9qcGVnfGFETmlMMmd3WVM4eE5UQTJPRGc0T0RNMk56RXpOQzh5TURBd1h6QXlNREF3TURFeU1EQXdNVGsxTm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8OTUxZWEyNDQ3MTg5YjhhMjQ5ZTZjMGI2Mjc4YTgzOWY1MzU5MjI1ZjdlM2M5ODBiZTY3NDFmYjEzZGUyYTdhYg","altText":"2000_020000120001956b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001956b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000120001956b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDk1N3xpbWFnZS9qcGVnfGFETmlMMmd3WVM4eE5UQTJPRGc0T0RNMk56RXpOQzh5TURBd1h6QXlNREF3TURFeU1EQXdNVGsxTm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8OTUxZWEyNDQ3MTg5YjhhMjQ5ZTZjMGI2Mjc4YTgzOWY1MzU5MjI1ZjdlM2M5ODBiZTY3NDFmYjEzZGUyYTdhYg","altText":"2000_020000120001956b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001956b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000120001956b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTk5fGltYWdlL2pwZWd8YURsakwyZzFZaTh4TlRBMk9EZzRPVEl4T1RFd01pOHlNREJmTURJd01EQXdNVEl3TURBeE9UVTJZakF3TURFd01HSTJYMFJGTG1wd1p3fDI5MWEwOWNhMDMwODE1NWI3ZjdkMzc3NmY3MTU3NGY2ZWI0MDNhODdkOGU0ODk2YTViNDRmYjYyZDgzYTUzYmI","altText":"200_020000120001956b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001956b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000120001956b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTk5fGltYWdlL2pwZWd8YURsakwyZzFZaTh4TlRBMk9EZzRPVEl4T1RFd01pOHlNREJmTURJd01EQXdNVEl3TURBeE9UVTJZakF3TURFd01HSTJYMFJGTG1wd1p3fDI5MWEwOWNhMDMwODE1NWI3ZjdkMzc3NmY3MTU3NGY2ZWI0MDNhODdkOGU0ODk2YTViNDRmYjYyZDgzYTUzYmI","altText":"200_020000120001956b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001956b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000120001956b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDk1N3xpbWFnZS9qcGVnfGFETmlMMmd3WVM4eE5UQTJPRGc0T0RNMk56RXpOQzh5TURBd1h6QXlNREF3TURFeU1EQXdNVGsxTm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8OTUxZWEyNDQ3MTg5YjhhMjQ5ZTZjMGI2Mjc4YTgzOWY1MzU5MjI1ZjdlM2M5ODBiZTY3NDFmYjEzZGUyYTdhYg","altText":"2000_020000120001956b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001956b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000120001956b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDk1N3xpbWFnZS9qcGVnfGFHTXlMMmd3TXk4eE5UQTJPRGc0T0RVek1EazNOQzh4TkRRd1h6QXlNREF3TURFeU1EQXdNVGsxTm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8YWZlM2VhZGI5ZTI0ZWE5YmMyMDc5OWMzMWZkYjkzNTVjY2FmZjEyNjhhMzVmYTQxNTQ1ZTViOTBmMGI0YjgzYQ","altText":"1440_020000120001956b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000120001956b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000120001956b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDk1N3xpbWFnZS9qcGVnfGFEVXpMMmd3TUM4eE5UQTJPRGc0T0RZNU5EZ3hOQzh4TWpnd1h6QXlNREF3TURFeU1EQXdNVGsxTm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8NDMwMGI0YTA1MzM2N2Q4OTM5NjI5MDdlNGVhYTZmOTg3MDU5ZmIwYmU0YTg2Yjg4YzdhM2E4ZjA2NzA3ZDcwNA","altText":"1280_020000120001956b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000120001956b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000120001956b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDk1N3xpbWFnZS9qcGVnfGFHTmlMMmd3T1M4eE5UQTJPRGc0T0RreU5ERTVNQzh4TURJMFh6QXlNREF3TURFeU1EQXdNVGsxTm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8OGUzZDhkY2JlZDk5OTNhNmRlOGVmMDIzMDUxZDYyY2Y5MzZjMGQ5OTFkZjdkZDU2ZTY2ZTYxNTE5ZmQ4Y2E0Ng","altText":"1024_020000120001956b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000120001956b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000120001956b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDk1N3xpbWFnZS9qcGVnfGFHUmxMMmcxTkM4eE5UQTJPRGc0T1RBeU1qUTVOQzgzTmpoZk1ESXdNREF3TVRJd01EQXhPVFUyWWpBd01ERXdNR0kyWDBSRkxtcHdad3wxZjIyMWZjN2Y5YmEwODc1NDU0NzEzOGRkYjQzNzI5YzVlMWExZGIzMDk2ZmQyNzk2YTRmN2Q3Y2FmNDkwNWYy","altText":"768_020000120001956b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000120001956b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000120001956b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5ODMwfGltYWdlL2pwZWd8YURsbEwyZzFPQzh4TlRBMk9EZzRPVEUxTXpVMk5pODBPREJmTURJd01EQXdNVEl3TURBeE9UVTJZakF3TURFd01HSTJYMFJGTG1wd1p3fGQ2NDVjNGQxMTRhMWIxOWU0YjYxOGU4MjY3NWEwN2QyYzE1MGEzMTE4ZmU5YzI1OTlkMzRjNWIxYmE2N2M5MTM","altText":"480_020000120001956b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000120001956b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000120001956b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTk5fGltYWdlL2pwZWd8YURsakwyZzFZaTh4TlRBMk9EZzRPVEl4T1RFd01pOHlNREJmTURJd01EQXdNVEl3TURBeE9UVTJZakF3TURFd01HSTJYMFJGTG1wd1p3fDI5MWEwOWNhMDMwODE1NWI3ZjdkMzc3NmY3MTU3NGY2ZWI0MDNhODdkOGU0ODk2YTViNDRmYjYyZDgzYTUzYmI","altText":"200_020000120001956b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001956b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000120001956b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDQ4fGltYWdlL2pwZWd8YUROakwyZzJPUzh4TlRBMk9EZzRPVFl4TWpNeE9DOHhNakJmTURJd01EQXdNVEl3TURBeE9UVTJZakF3TURFd01HSTJYMFJGTG1wd1p3fDU0YWM4MDc5NDNmMzRiYzIwZGJjYWQwNDcyMGRhNmY3NzkzZGQwYTNmNTFkZDJlMTk1MGJiODMyZGU3YTM1YjQ","altText":"120_020000120001956b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000120001956b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMzQ1NHxpbWFnZS9qcGVnfGFHTmlMMmcxWmk4eE5UQTJPRGc0TnprME1URTFNQXw3NzRkNzI5ZmJkYWNkZTIzY2JiOTJhNWM2ZDgyMzE2NzBlYjg1ODUxZmYxNWM4ZmVkZGQwOWIxMzI5NmQzZWFl","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000120001956b000100b6_DE.jpg"}],"categories":[{"code":"50004","name":"Pluggable Connection Systems","url":"/c/pluggable-connection-systems","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connection-systems","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10004","name":"Pluggable Connectors","url":"/c/pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"The right solution for every application: Whether on the printed circuit board, in the control cabinet or for lighting connection, WAGO's pluggable connectors quickly and easily connect to the widest variety of applications.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-pluggable-connectors"},{"code":"20039","name":"WINSTA® MIDI","url":"/c/winsta-midi","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"winsta-midi","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"770-252","stock":null,"url":"/pluggable-connectors/plug/p/770-252","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["770-252","lights"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4050821541875","primaryCategoryName":"Pluggable Connectors","numberContentUnits":100.0,"numberPackageUnits":100.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20039","name":"WINSTA® MIDI","url":"/c/winsta-midi","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"winsta-midi","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"WINSTA® MIDI","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Plug","primaryImageUrl":null,"productGroup":null,"nameEn":"Plug; 2-pole; Cod. B; 4,00 mm²; gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"60534582","stockArticle":true,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Male connector/plug","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":"9tUXp_2TaHGd8pX9P5dpiN","hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":[],"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}