[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"770-255/064-000","name":"Plug; 5-pole; Cod. B; 4,00 mm²; gray","url":"/pluggable-connectors/plug/p/770-255_064-000","description":"<h2>Male connector/plug <i>WINSTA</i>® MIDI with protection against mismating</h2><br/><br/>For signal and power transmission: The <i>WINSTA</i>® MIDI male connector/plug B coding. On PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to make connections according to many different requirements in no time flat. The mechanical coding and color coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. The pluggable installation connector is protected in accordance with protection type IP20 (When mated and secured with a strain relief housing: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). That results in the fact that users' fingers will never come into contact with energised contact elements. Solutions like the <i>WINSTA</i>® MIDI pluggable installation connectors with B coding are appropriate for applications involving process control, such as for lighting or within data networks. This pluggable installation connector can be employed for a current load of up to 25 A. As a result, it can also be used for high power loads. The <i>WINSTA</i>® MIDI product line allows flexibility for the installation. Through its Push-in CAGE CLAMP® spring pressure connection technology, it ensures error-free, time-saving installation and offers customization and flexibility for meeting an enormous variety of installation requirements.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>The WINSTA® Pluggable Connection System is perfectly tailored to the strict requirements of building installation. It makes electrical installation pluggable, and therefore more efficient, even more reliable, and error-free. Use of this pre-assembled system decreases assembly times and errors during installation at the construction site. Choose quality and durability – with protection type IP20 from WAGO makes the electrical installation of electrical components substantially easier. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>simple circuits</li><li>with B coding for use in process automation, such as lighting technology, among other examples</li><li>ready to install and use immediately</li><li>quick replacement of defective units during ongoing operation</li></ul>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3ODk0ODN8aW1hZ2UvanBlZ3xhREF3TDJneE55OHhOVEU0TURVNE5EQTFPRGt4TUF8ZWE0Njg5MzNhMGM1ZWE4YzI0ODdkZjg2YjY2ODk5MjYzNDc1ODI2ZTBmMjAyZDNiM2RhZmQxMGMyNDAwYzNmMg","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"14189143_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3ODk0ODN8aW1hZ2UvanBlZ3xhREF3TDJneE55OHhOVEU0TURVNE5EQTFPRGt4TUF8ZWE0Njg5MzNhMGM1ZWE4YzI0ODdkZjg2YjY2ODk5MjYzNDc1ODI2ZTBmMjAyZDNiM2RhZmQxMGMyNDAwYzNmMg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"14189143_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNDcxOTZ8aW1hZ2UvanBlZ3xhR016TDJoall5OHhOVEU0TURVNU5EWXhNREl3Tmd8M2IxYTQ4MmQyNmM4ODhjYmVhNGRmY2VlM2YxYTI2NWEyNzc5MjM4OTI3ZmQ2Mjg1YzAzZTYwMGE1MDU5YmZiYg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"6347817_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-14189153-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NjU2NnxpbWFnZS9qcGVnfGFERTVMMmhoWVM4eE5URXpPRFkyTURjeE1qUTNPQzh5TURBd1h6RTBNVGc1TVRVelgwUkZMbXB3Wnd8NGRkMzlkYTEwMjhhMGI5ZTNjNWU1OTViMjEzNWNkNjNhODNjY2M0N2E5MDRhNTlhYWEyODgzNzk4ZDY4YjUyNg","altText":"2000_14189153_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14189153_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-14189153-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NjU2NnxpbWFnZS9qcGVnfGFERTVMMmhoWVM4eE5URXpPRFkyTURjeE1qUTNPQzh5TURBd1h6RTBNVGc1TVRVelgwUkZMbXB3Wnd8NGRkMzlkYTEwMjhhMGI5ZTNjNWU1OTViMjEzNWNkNjNhODNjY2M0N2E5MDRhNTlhYWEyODgzNzk4ZDY4YjUyNg","altText":"2000_14189153_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14189153_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-14189153-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NjU2NnxpbWFnZS9qcGVnfGFERTVMMmhoWVM4eE5URXpPRFkyTURjeE1qUTNPQzh5TURBd1h6RTBNVGc1TVRVelgwUkZMbXB3Wnd8NGRkMzlkYTEwMjhhMGI5ZTNjNWU1OTViMjEzNWNkNjNhODNjY2M0N2E5MDRhNTlhYWEyODgzNzk4ZDY4YjUyNg","altText":"2000_14189153_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14189153_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-14189153-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDkzfGltYWdlL2pwZWd8YURjNEwyZzFNUzh4TlRFek9EWTJNVEl3TXprNU9DOHlNREJmTVRReE9Ea3hOVE5mUkVVdWFuQm58MzhiMjJmMDYyMTRiYmExMDc1ZmNhNmM2ZDRiYmQyYWRhMTU5MDNmODE2NDRiZjQxNGY5OGQwODM1MTU0NjJkNw","altText":"200_14189153_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14189153_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-14189153-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDkzfGltYWdlL2pwZWd8YURjNEwyZzFNUzh4TlRFek9EWTJNVEl3TXprNU9DOHlNREJmTVRReE9Ea3hOVE5mUkVVdWFuQm58MzhiMjJmMDYyMTRiYmExMDc1ZmNhNmM2ZDRiYmQyYWRhMTU5MDNmODE2NDRiZjQxNGY5OGQwODM1MTU0NjJkNw","altText":"200_14189153_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14189153_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-14189153-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NjU2NnxpbWFnZS9qcGVnfGFERTVMMmhoWVM4eE5URXpPRFkyTURjeE1qUTNPQzh5TURBd1h6RTBNVGc1TVRVelgwUkZMbXB3Wnd8NGRkMzlkYTEwMjhhMGI5ZTNjNWU1OTViMjEzNWNkNjNhODNjY2M0N2E5MDRhNTlhYWEyODgzNzk4ZDY4YjUyNg","altText":"2000_14189153_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14189153_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-14189153-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTAyN3xpbWFnZS9qcGVnfGFESmhMMmhoWkM4eE5URXpPRFkyTURZME5qazBNaTh4TkRRd1h6RTBNVGc1TVRVelgwUkZMbXB3Wnd8NzRhY2I0ODAzMTAzNjYzYWVlNjhjNTBiZDA3MTg2MDgzMzYzYzAzYjQxNDNhMjEzNTA0MGNkMjljYjg4YjEwZQ","altText":"1440_14189153_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_14189153_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-14189153-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjM3M3xpbWFnZS9qcGVnfGFHSXhMMmhoTmk4eE5URXpPRFkyTURneE1EYzRNaTh4TWpnd1h6RTBNVGc1TVRVelgwUkZMbXB3Wnd8YzdiOTZmNzA1ZTU5MTQzZTFjZTA2MWMwNjc4MDU3YjNjMDk2NjQxYTRkYzBkZWE1YzdiNTM0OWM5ZGU3M2Y3OQ","altText":"1280_14189153_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_14189153_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-14189153-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTcwNXxpbWFnZS9qcGVnfGFEVmlMMmhoTXk4eE5URXpPRFkyTURrd09UQTROaTh4TURJMFh6RTBNVGc1TVRVelgwUkZMbXB3Wnd8ODk0ZWM4NWYxMjEyMTY0NDM0MmVjNzMxYzNkMjAwMmU1MDYzMDg1NWNmNTc4MGIwYmE3YmYyMjQ1Zjk1NmUxNQ","altText":"1024_14189153_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_14189153_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-14189153-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODk2MHxpbWFnZS9qcGVnfGFEUTRMMmcxT0M4eE5URXpPRFkyTVRBd056TTVNQzgzTmpoZk1UUXhPRGt4TlROZlJFVXVhbkJufDRiMzdmNmRlNTcwODAxZTkwNzVlMTRiODBmMTBiZjczOTgzOTI5YmZlOTcxMDllNzEwOWE0YTA0MzY4MTM1ZDU","altText":"768_14189153_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_14189153_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-14189153-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjA1fGltYWdlL2pwZWd8YUdVd0wyZzFOQzh4TlRFek9EWTJNVEV3TlRZNU5DODBPREJmTVRReE9Ea3hOVE5mUkVVdWFuQm58NWFmZjFlNmU1OWNmZTM5MWQzOTMzNDU0MTYwNTk4M2RiMDkzNjM5MTRmOTU2MGJmYjQwYjdlYWYwNDYyYmM0Mg","altText":"480_14189153_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_14189153_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-14189153-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDkzfGltYWdlL2pwZWd8YURjNEwyZzFNUzh4TlRFek9EWTJNVEl3TXprNU9DOHlNREJmTVRReE9Ea3hOVE5mUkVVdWFuQm58MzhiMjJmMDYyMTRiYmExMDc1ZmNhNmM2ZDRiYmQyYWRhMTU5MDNmODE2NDRiZjQxNGY5OGQwODM1MTU0NjJkNw","altText":"200_14189153_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14189153_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-14189153-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjYxfGltYWdlL2pwZWd8YUdZNUwyZzBPUzh4TlRFek9EWTJNVFEyTmpFME1pOHhNakJmTVRReE9Ea3hOVE5mUkVVdWFuQm58Mjg3YTM1MTA0Zjc4OGIxNGNmYjBkYjkwOTRmNDcwYWQzZjM4ODA2OTE0NDRlMDViMWIxMDllMGVmMTgwYjUxNw","altText":"120_14189153_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_14189153_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w4MTUzMTR8aW1hZ2UvanBlZ3xhREE1TDJoa055OHhOVEE1TlRjME1qTTJOVGN5Tmd8ODRkYzgxODRhMTFlY2M2YjE5MTAyODY1NWI4MThjYzYyZTUyYjAxODAyNGIyMGZlYTliMmFlNjA0NzM4OWI2MQ","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"14189153_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000120001971b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDg5N3xpbWFnZS9qcGVnfGFEY3dMMmc1TXk4eE5UQTNPVGMxT0RJek16WXpNQzh5TURBd1h6QXlNREF3TURFeU1EQXdNVGszTVdJd01EQXhNREJpTmw5RVJTNXFjR2N8MzU2MzA0YjAwZjcwNGRhYjgzOTZiNjAxZmE2MjY2MTYzZDJkNzNjODlkYjM1N2UxYTZiYzhhNTFhMDhhYWQ2Mw","altText":"2000_020000120001971b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001971b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000120001971b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDg5N3xpbWFnZS9qcGVnfGFEY3dMMmc1TXk4eE5UQTNPVGMxT0RJek16WXpNQzh5TURBd1h6QXlNREF3TURFeU1EQXdNVGszTVdJd01EQXhNREJpTmw5RVJTNXFjR2N8MzU2MzA0YjAwZjcwNGRhYjgzOTZiNjAxZmE2MjY2MTYzZDJkNzNjODlkYjM1N2UxYTZiYzhhNTFhMDhhYWQ2Mw","altText":"2000_020000120001971b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001971b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000120001971b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDg5N3xpbWFnZS9qcGVnfGFEY3dMMmc1TXk4eE5UQTNPVGMxT0RJek16WXpNQzh5TURBd1h6QXlNREF3TURFeU1EQXdNVGszTVdJd01EQXhNREJpTmw5RVJTNXFjR2N8MzU2MzA0YjAwZjcwNGRhYjgzOTZiNjAxZmE2MjY2MTYzZDJkNzNjODlkYjM1N2UxYTZiYzhhNTFhMDhhYWQ2Mw","altText":"2000_020000120001971b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001971b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000120001971b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjgxfGltYWdlL2pwZWd8YURjeEwyZ3lOaTh4TlRBM09UYzFPVE14TkRrM05DOHlNREJmTURJd01EQXdNVEl3TURBeE9UY3hZakF3TURFd01HSTJYMFJGTG1wd1p3fDAzYmEyNTllMTBmNDY5YmZlMDhiNjkwYjE1YWMwZDQzZDJiMWYyMWY0YWFlYWM5Zjc5ZTExNzRhMDFkNTBjZDY","altText":"200_020000120001971b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001971b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000120001971b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjgxfGltYWdlL2pwZWd8YURjeEwyZ3lOaTh4TlRBM09UYzFPVE14TkRrM05DOHlNREJmTURJd01EQXdNVEl3TURBeE9UY3hZakF3TURFd01HSTJYMFJGTG1wd1p3fDAzYmEyNTllMTBmNDY5YmZlMDhiNjkwYjE1YWMwZDQzZDJiMWYyMWY0YWFlYWM5Zjc5ZTExNzRhMDFkNTBjZDY","altText":"200_020000120001971b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001971b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000120001971b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDg5N3xpbWFnZS9qcGVnfGFEY3dMMmc1TXk4eE5UQTNPVGMxT0RJek16WXpNQzh5TURBd1h6QXlNREF3TURFeU1EQXdNVGszTVdJd01EQXhNREJpTmw5RVJTNXFjR2N8MzU2MzA0YjAwZjcwNGRhYjgzOTZiNjAxZmE2MjY2MTYzZDJkNzNjODlkYjM1N2UxYTZiYzhhNTFhMDhhYWQ2Mw","altText":"2000_020000120001971b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001971b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000120001971b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDg5N3xpbWFnZS9qcGVnfGFEUTRMMmc0WXk4eE5UQTNPVGMxT0RRMk16QXdOaTh4TkRRd1h6QXlNREF3TURFeU1EQXdNVGszTVdJd01EQXhNREJpTmw5RVJTNXFjR2N8ZDA1MzVjYzg0MjVkZmE2Yzk2YWM0YWVhZGM3NDdlOGYwMzNjNzRmZmUwNGVjNjBkNjQ5Y2RkMGMzMzQ2MDUzNQ","altText":"1440_020000120001971b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000120001971b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000120001971b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDg5N3xpbWFnZS9qcGVnfGFEZzVMMmc0T0M4eE5UQTNPVGMxT0RVNU5EQTNPQzh4TWpnd1h6QXlNREF3TURFeU1EQXdNVGszTVdJd01EQXhNREJpTmw5RVJTNXFjR2N8MzQ5OWRkODA5ODMwNTk0MWQ2NmIwYTlhNjk4Mjc3MGFlYWIyMTYzOTZkNzVhNWQ5YzVkNDU0ZjI2NWFiNmIzOA","altText":"1280_020000120001971b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000120001971b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000120001971b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDg5N3xpbWFnZS9qcGVnfGFHSTVMMmc0TVM4eE5UQTNPVGMxT0RjNU1EWTROaTh4TURJMFh6QXlNREF3TURFeU1EQXdNVGszTVdJd01EQXhNREJpTmw5RVJTNXFjR2N8MTdhZDgwZDBjOTlkMDk0MzI3YmIxNWU3ODg2MTBkNTE5M2RiNjhmYmNhYjdmN2MzNDQyMmVhNjdhNWEzMzQzNQ","altText":"1024_020000120001971b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000120001971b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000120001971b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDg5N3xpbWFnZS9qcGVnfGFHRmhMMmczWWk4eE5UQTNPVGMxT0RreU1UYzFPQzgzTmpoZk1ESXdNREF3TVRJd01EQXhPVGN4WWpBd01ERXdNR0kyWDBSRkxtcHdad3xiZjA2MDk1ZjgzYzNkODFmMTZjZWNlOTg1ZTA0ZmE4ZTlhMWVjYTE1NWRlODZiMjkyZGE0MTE5YTgzMmYxMTA1","altText":"768_020000120001971b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000120001971b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000120001971b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTc3MHxpbWFnZS9qcGVnfGFEUXhMMmd5WkM4eE5UQTNPVGMxT1RFeE9ETTJOaTgwT0RCZk1ESXdNREF3TVRJd01EQXhPVGN4WWpBd01ERXdNR0kyWDBSRkxtcHdad3xjNjkwODMzYWFiODAwNDgzODIyYzc0M2UxNDQxNTZmNWM4OTA3ZmIyOGI2Yzk2MjBiMDA5Y2NkYmY3NTlmMjhk","altText":"480_020000120001971b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000120001971b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000120001971b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjgxfGltYWdlL2pwZWd8YURjeEwyZ3lOaTh4TlRBM09UYzFPVE14TkRrM05DOHlNREJmTURJd01EQXdNVEl3TURBeE9UY3hZakF3TURFd01HSTJYMFJGTG1wd1p3fDAzYmEyNTllMTBmNDY5YmZlMDhiNjkwYjE1YWMwZDQzZDJiMWYyMWY0YWFlYWM5Zjc5ZTExNzRhMDFkNTBjZDY","altText":"200_020000120001971b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001971b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000120001971b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDcyfGltYWdlL2pwZWd8YURVeUwyZ3hNUzh4TlRBM09UYzFPVGszTURNek5DOHhNakJmTURJd01EQXdNVEl3TURBeE9UY3hZakF3TURFd01HSTJYMFJGTG1wd1p3fDE3MmY4NDQyM2YxZjk3OWNjODI1NDcwNzRhNzgwNzI1MmY5MDZiYTczMDhlNzMwMjhlNzgyYjA0Yjc5NGZjZGU","altText":"120_020000120001971b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000120001971b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzODM5MnxpbWFnZS9qcGVnfGFESXpMMmhsWmk4eE5UQTNPVGMxTnpZM05qVTNOQXw5ZDgyZDZmYjMyNGUwNTk0YTNjYjk0ZjYyODc5ZTYzMTkyYjJhMDE4NDhlODQzNTExNWNhMWRlZTNiMWM3ODQ5","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000120001971b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3ODk0ODN8aW1hZ2UvanBlZ3xhREF3TDJneE55OHhOVEU0TURVNE5EQTFPRGt4TUF8ZWE0Njg5MzNhMGM1ZWE4YzI0ODdkZjg2YjY2ODk5MjYzNDc1ODI2ZTBmMjAyZDNiM2RhZmQxMGMyNDAwYzNmMg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"14189143_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNDcxOTZ8aW1hZ2UvanBlZ3xhR016TDJoall5OHhOVEU0TURVNU5EWXhNREl3Tmd8M2IxYTQ4MmQyNmM4ODhjYmVhNGRmY2VlM2YxYTI2NWEyNzc5MjM4OTI3ZmQ2Mjg1YzAzZTYwMGE1MDU5YmZiYg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"6347817_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-14189153-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NjU2NnxpbWFnZS9qcGVnfGFERTVMMmhoWVM4eE5URXpPRFkyTURjeE1qUTNPQzh5TURBd1h6RTBNVGc1TVRVelgwUkZMbXB3Wnd8NGRkMzlkYTEwMjhhMGI5ZTNjNWU1OTViMjEzNWNkNjNhODNjY2M0N2E5MDRhNTlhYWEyODgzNzk4ZDY4YjUyNg","altText":"2000_14189153_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14189153_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-14189153-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NjU2NnxpbWFnZS9qcGVnfGFERTVMMmhoWVM4eE5URXpPRFkyTURjeE1qUTNPQzh5TURBd1h6RTBNVGc1TVRVelgwUkZMbXB3Wnd8NGRkMzlkYTEwMjhhMGI5ZTNjNWU1OTViMjEzNWNkNjNhODNjY2M0N2E5MDRhNTlhYWEyODgzNzk4ZDY4YjUyNg","altText":"2000_14189153_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14189153_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-14189153-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NjU2NnxpbWFnZS9qcGVnfGFERTVMMmhoWVM4eE5URXpPRFkyTURjeE1qUTNPQzh5TURBd1h6RTBNVGc1TVRVelgwUkZMbXB3Wnd8NGRkMzlkYTEwMjhhMGI5ZTNjNWU1OTViMjEzNWNkNjNhODNjY2M0N2E5MDRhNTlhYWEyODgzNzk4ZDY4YjUyNg","altText":"2000_14189153_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14189153_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-14189153-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDkzfGltYWdlL2pwZWd8YURjNEwyZzFNUzh4TlRFek9EWTJNVEl3TXprNU9DOHlNREJmTVRReE9Ea3hOVE5mUkVVdWFuQm58MzhiMjJmMDYyMTRiYmExMDc1ZmNhNmM2ZDRiYmQyYWRhMTU5MDNmODE2NDRiZjQxNGY5OGQwODM1MTU0NjJkNw","altText":"200_14189153_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14189153_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-14189153-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDkzfGltYWdlL2pwZWd8YURjNEwyZzFNUzh4TlRFek9EWTJNVEl3TXprNU9DOHlNREJmTVRReE9Ea3hOVE5mUkVVdWFuQm58MzhiMjJmMDYyMTRiYmExMDc1ZmNhNmM2ZDRiYmQyYWRhMTU5MDNmODE2NDRiZjQxNGY5OGQwODM1MTU0NjJkNw","altText":"200_14189153_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14189153_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-14189153-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NjU2NnxpbWFnZS9qcGVnfGFERTVMMmhoWVM4eE5URXpPRFkyTURjeE1qUTNPQzh5TURBd1h6RTBNVGc1TVRVelgwUkZMbXB3Wnd8NGRkMzlkYTEwMjhhMGI5ZTNjNWU1OTViMjEzNWNkNjNhODNjY2M0N2E5MDRhNTlhYWEyODgzNzk4ZDY4YjUyNg","altText":"2000_14189153_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14189153_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-14189153-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTAyN3xpbWFnZS9qcGVnfGFESmhMMmhoWkM4eE5URXpPRFkyTURZME5qazBNaTh4TkRRd1h6RTBNVGc1TVRVelgwUkZMbXB3Wnd8NzRhY2I0ODAzMTAzNjYzYWVlNjhjNTBiZDA3MTg2MDgzMzYzYzAzYjQxNDNhMjEzNTA0MGNkMjljYjg4YjEwZQ","altText":"1440_14189153_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_14189153_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-14189153-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjM3M3xpbWFnZS9qcGVnfGFHSXhMMmhoTmk4eE5URXpPRFkyTURneE1EYzRNaTh4TWpnd1h6RTBNVGc1TVRVelgwUkZMbXB3Wnd8YzdiOTZmNzA1ZTU5MTQzZTFjZTA2MWMwNjc4MDU3YjNjMDk2NjQxYTRkYzBkZWE1YzdiNTM0OWM5ZGU3M2Y3OQ","altText":"1280_14189153_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_14189153_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-14189153-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTcwNXxpbWFnZS9qcGVnfGFEVmlMMmhoTXk4eE5URXpPRFkyTURrd09UQTROaTh4TURJMFh6RTBNVGc1TVRVelgwUkZMbXB3Wnd8ODk0ZWM4NWYxMjEyMTY0NDM0MmVjNzMxYzNkMjAwMmU1MDYzMDg1NWNmNTc4MGIwYmE3YmYyMjQ1Zjk1NmUxNQ","altText":"1024_14189153_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_14189153_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-14189153-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODk2MHxpbWFnZS9qcGVnfGFEUTRMMmcxT0M4eE5URXpPRFkyTVRBd056TTVNQzgzTmpoZk1UUXhPRGt4TlROZlJFVXVhbkJufDRiMzdmNmRlNTcwODAxZTkwNzVlMTRiODBmMTBiZjczOTgzOTI5YmZlOTcxMDllNzEwOWE0YTA0MzY4MTM1ZDU","altText":"768_14189153_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_14189153_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-14189153-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjA1fGltYWdlL2pwZWd8YUdVd0wyZzFOQzh4TlRFek9EWTJNVEV3TlRZNU5DODBPREJmTVRReE9Ea3hOVE5mUkVVdWFuQm58NWFmZjFlNmU1OWNmZTM5MWQzOTMzNDU0MTYwNTk4M2RiMDkzNjM5MTRmOTU2MGJmYjQwYjdlYWYwNDYyYmM0Mg","altText":"480_14189153_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_14189153_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-14189153-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDkzfGltYWdlL2pwZWd8YURjNEwyZzFNUzh4TlRFek9EWTJNVEl3TXprNU9DOHlNREJmTVRReE9Ea3hOVE5mUkVVdWFuQm58MzhiMjJmMDYyMTRiYmExMDc1ZmNhNmM2ZDRiYmQyYWRhMTU5MDNmODE2NDRiZjQxNGY5OGQwODM1MTU0NjJkNw","altText":"200_14189153_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14189153_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-14189153-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjYxfGltYWdlL2pwZWd8YUdZNUwyZzBPUzh4TlRFek9EWTJNVFEyTmpFME1pOHhNakJmTVRReE9Ea3hOVE5mUkVVdWFuQm58Mjg3YTM1MTA0Zjc4OGIxNGNmYjBkYjkwOTRmNDcwYWQzZjM4ODA2OTE0NDRlMDViMWIxMDllMGVmMTgwYjUxNw","altText":"120_14189153_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_14189153_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w4MTUzMTR8aW1hZ2UvanBlZ3xhREE1TDJoa055OHhOVEE1TlRjME1qTTJOVGN5Tmd8ODRkYzgxODRhMTFlY2M2YjE5MTAyODY1NWI4MThjYzYyZTUyYjAxODAyNGIyMGZlYTliMmFlNjA0NzM4OWI2MQ","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"14189153_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000120001971b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDg5N3xpbWFnZS9qcGVnfGFEY3dMMmc1TXk4eE5UQTNPVGMxT0RJek16WXpNQzh5TURBd1h6QXlNREF3TURFeU1EQXdNVGszTVdJd01EQXhNREJpTmw5RVJTNXFjR2N8MzU2MzA0YjAwZjcwNGRhYjgzOTZiNjAxZmE2MjY2MTYzZDJkNzNjODlkYjM1N2UxYTZiYzhhNTFhMDhhYWQ2Mw","altText":"2000_020000120001971b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001971b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000120001971b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDg5N3xpbWFnZS9qcGVnfGFEY3dMMmc1TXk4eE5UQTNPVGMxT0RJek16WXpNQzh5TURBd1h6QXlNREF3TURFeU1EQXdNVGszTVdJd01EQXhNREJpTmw5RVJTNXFjR2N8MzU2MzA0YjAwZjcwNGRhYjgzOTZiNjAxZmE2MjY2MTYzZDJkNzNjODlkYjM1N2UxYTZiYzhhNTFhMDhhYWQ2Mw","altText":"2000_020000120001971b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001971b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000120001971b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDg5N3xpbWFnZS9qcGVnfGFEY3dMMmc1TXk4eE5UQTNPVGMxT0RJek16WXpNQzh5TURBd1h6QXlNREF3TURFeU1EQXdNVGszTVdJd01EQXhNREJpTmw5RVJTNXFjR2N8MzU2MzA0YjAwZjcwNGRhYjgzOTZiNjAxZmE2MjY2MTYzZDJkNzNjODlkYjM1N2UxYTZiYzhhNTFhMDhhYWQ2Mw","altText":"2000_020000120001971b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001971b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000120001971b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjgxfGltYWdlL2pwZWd8YURjeEwyZ3lOaTh4TlRBM09UYzFPVE14TkRrM05DOHlNREJmTURJd01EQXdNVEl3TURBeE9UY3hZakF3TURFd01HSTJYMFJGTG1wd1p3fDAzYmEyNTllMTBmNDY5YmZlMDhiNjkwYjE1YWMwZDQzZDJiMWYyMWY0YWFlYWM5Zjc5ZTExNzRhMDFkNTBjZDY","altText":"200_020000120001971b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001971b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000120001971b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjgxfGltYWdlL2pwZWd8YURjeEwyZ3lOaTh4TlRBM09UYzFPVE14TkRrM05DOHlNREJmTURJd01EQXdNVEl3TURBeE9UY3hZakF3TURFd01HSTJYMFJGTG1wd1p3fDAzYmEyNTllMTBmNDY5YmZlMDhiNjkwYjE1YWMwZDQzZDJiMWYyMWY0YWFlYWM5Zjc5ZTExNzRhMDFkNTBjZDY","altText":"200_020000120001971b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001971b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000120001971b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDg5N3xpbWFnZS9qcGVnfGFEY3dMMmc1TXk4eE5UQTNPVGMxT0RJek16WXpNQzh5TURBd1h6QXlNREF3TURFeU1EQXdNVGszTVdJd01EQXhNREJpTmw5RVJTNXFjR2N8MzU2MzA0YjAwZjcwNGRhYjgzOTZiNjAxZmE2MjY2MTYzZDJkNzNjODlkYjM1N2UxYTZiYzhhNTFhMDhhYWQ2Mw","altText":"2000_020000120001971b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001971b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000120001971b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDg5N3xpbWFnZS9qcGVnfGFEUTRMMmc0WXk4eE5UQTNPVGMxT0RRMk16QXdOaTh4TkRRd1h6QXlNREF3TURFeU1EQXdNVGszTVdJd01EQXhNREJpTmw5RVJTNXFjR2N8ZDA1MzVjYzg0MjVkZmE2Yzk2YWM0YWVhZGM3NDdlOGYwMzNjNzRmZmUwNGVjNjBkNjQ5Y2RkMGMzMzQ2MDUzNQ","altText":"1440_020000120001971b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000120001971b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000120001971b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDg5N3xpbWFnZS9qcGVnfGFEZzVMMmc0T0M4eE5UQTNPVGMxT0RVNU5EQTNPQzh4TWpnd1h6QXlNREF3TURFeU1EQXdNVGszTVdJd01EQXhNREJpTmw5RVJTNXFjR2N8MzQ5OWRkODA5ODMwNTk0MWQ2NmIwYTlhNjk4Mjc3MGFlYWIyMTYzOTZkNzVhNWQ5YzVkNDU0ZjI2NWFiNmIzOA","altText":"1280_020000120001971b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000120001971b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000120001971b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDg5N3xpbWFnZS9qcGVnfGFHSTVMMmc0TVM4eE5UQTNPVGMxT0RjNU1EWTROaTh4TURJMFh6QXlNREF3TURFeU1EQXdNVGszTVdJd01EQXhNREJpTmw5RVJTNXFjR2N8MTdhZDgwZDBjOTlkMDk0MzI3YmIxNWU3ODg2MTBkNTE5M2RiNjhmYmNhYjdmN2MzNDQyMmVhNjdhNWEzMzQzNQ","altText":"1024_020000120001971b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000120001971b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000120001971b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDg5N3xpbWFnZS9qcGVnfGFHRmhMMmczWWk4eE5UQTNPVGMxT0RreU1UYzFPQzgzTmpoZk1ESXdNREF3TVRJd01EQXhPVGN4WWpBd01ERXdNR0kyWDBSRkxtcHdad3xiZjA2MDk1ZjgzYzNkODFmMTZjZWNlOTg1ZTA0ZmE4ZTlhMWVjYTE1NWRlODZiMjkyZGE0MTE5YTgzMmYxMTA1","altText":"768_020000120001971b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000120001971b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000120001971b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTc3MHxpbWFnZS9qcGVnfGFEUXhMMmd5WkM4eE5UQTNPVGMxT1RFeE9ETTJOaTgwT0RCZk1ESXdNREF3TVRJd01EQXhPVGN4WWpBd01ERXdNR0kyWDBSRkxtcHdad3xjNjkwODMzYWFiODAwNDgzODIyYzc0M2UxNDQxNTZmNWM4OTA3ZmIyOGI2Yzk2MjBiMDA5Y2NkYmY3NTlmMjhk","altText":"480_020000120001971b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000120001971b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000120001971b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjgxfGltYWdlL2pwZWd8YURjeEwyZ3lOaTh4TlRBM09UYzFPVE14TkRrM05DOHlNREJmTURJd01EQXdNVEl3TURBeE9UY3hZakF3TURFd01HSTJYMFJGTG1wd1p3fDAzYmEyNTllMTBmNDY5YmZlMDhiNjkwYjE1YWMwZDQzZDJiMWYyMWY0YWFlYWM5Zjc5ZTExNzRhMDFkNTBjZDY","altText":"200_020000120001971b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001971b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000120001971b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDcyfGltYWdlL2pwZWd8YURVeUwyZ3hNUzh4TlRBM09UYzFPVGszTURNek5DOHhNakJmTURJd01EQXdNVEl3TURBeE9UY3hZakF3TURFd01HSTJYMFJGTG1wd1p3fDE3MmY4NDQyM2YxZjk3OWNjODI1NDcwNzRhNzgwNzI1MmY5MDZiYTczMDhlNzMwMjhlNzgyYjA0Yjc5NGZjZGU","altText":"120_020000120001971b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000120001971b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzODM5MnxpbWFnZS9qcGVnfGFESXpMMmhsWmk4eE5UQTNPVGMxTnpZM05qVTNOQXw5ZDgyZDZmYjMyNGUwNTk0YTNjYjk0ZjYyODc5ZTYzMTkyYjJhMDE4NDhlODQzNTExNWNhMWRlZTNiMWM3ODQ5","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000120001971b000100b6_DE.jpg"}],"categories":[{"code":"50004","name":"Pluggable Connection Systems","url":"/c/pluggable-connection-systems","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connection-systems","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10004","name":"Pluggable Connectors","url":"/c/pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"The right solution for every application: Whether on the printed circuit board, in the control cabinet or for lighting connection, WAGO's pluggable connectors quickly and easily connect to the widest variety of applications.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-pluggable-connectors"},{"code":"20039","name":"WINSTA® MIDI","url":"/c/winsta-midi","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"winsta-midi","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"770-255/064-000","stock":null,"url":"/pluggable-connectors/plug/p/770-255_064-000","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["lights","770-255/064-000"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4050821486275","primaryCategoryName":"Pluggable Connectors","numberContentUnits":50.0,"numberPackageUnits":50.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20039","name":"WINSTA® MIDI","url":"/c/winsta-midi","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"winsta-midi","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"WINSTA® MIDI","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Plug","primaryImageUrl":null,"productGroup":null,"nameEn":"Plug; 5-pole; Cod. B; 4,00 mm²; gray","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"60536166","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Male connector/plug","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":"9tUXp_2TaHGd8pX9P5dpiN","hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}