[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"770-282/080-000","name":"Socket; 2-pole; Cod. B; 4,00 mm²; pink","url":"/pluggable-connectors/socket/p/770-282_080-000","description":"<h2>Female connector/socket <i>WINSTA</i>® MIDI rated current 25 A</h2><br/><br/>The <i>WINSTA</i>® MIDI female connector/socket 2-pole allows installation of solid and fine-stranded conductors. Our pluggable installation connectors with spring pressure connection technology function completely without screw connections. They allow fast, efficient, error-free installation in a large number of possible uses. The coding options reduce installation errors, allowing fast, secure wiring of all components. The pluggable installation connector is protected against ingress by solid objects in accordance with protection type IP20 (When mated and secured with a strain relief housing: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). B coding enables the <i>WINSTA</i>® MIDI pluggable installation connectors to be used for application control in the domains of automation, robotics, and mechanical engineering. This pluggable installation connector is used for electrical currents up to 25 A. Thus the product is also suitable for high power loads. The <i>WINSTA</i>® MIDI product line guarantees maximum flexibility for the installation of applications. With its Push-in CAGE CLAMP® spring pressure connection technology, it achieves error-free, time-saving installation and offers customization for meeting an enormous variety of installation requirements.<br/><br/><h3><i>WINSTA</i>® MIDI solutions for your electrical installation – protected against mismating and maintenance-free</h3><br/><br/>WINSTA® is the pluggable connection system that is optimally tailored to the strict requirements of electrical installation. It ensures error-free installation of cables and components, quickly and reliably. Choose durability and quality – with protection type IP20 from WAGO makes the installation of electrical components noticeably easier. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>simple circuits</li><li>for automation controllers</li><li>ready for immediate use</li><li>rapid, structured electrical installation</li></ul>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w4Mzc3NjZ8aW1hZ2UvanBlZ3xhRGN6TDJnMVpDOHhOVEUzTkRNeU1EYzFNRFl5TWd8ZjQzMTIwZWYyZWY4ZTJhZjA5OGY2ZWMwZjRkZjVmZmE2MTU3MDY0YjFhMTc0ZDY4OWUwZjhlYWYxMjI4MGU4OQ","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"14188327_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w4Mzc3NjZ8aW1hZ2UvanBlZ3xhRGN6TDJnMVpDOHhOVEUzTkRNeU1EYzFNRFl5TWd8ZjQzMTIwZWYyZWY4ZTJhZjA5OGY2ZWMwZjRkZjVmZmE2MTU3MDY0YjFhMTc0ZDY4OWUwZjhlYWYxMjI4MGU4OQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"14188327_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-14188339-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MDE0NnxpbWFnZS9qcGVnfGFHWTBMMmc0TlM4eE5UQTVNak0zT0RrNU1qWTNNQzh5TURBd1h6RTBNVGc0TXpNNVgwUkZMbXB3Wnd8Y2ZjMjQ4OTYxNWRiMmQyYmE1NTRmN2ZiYzQ2N2I2NzE3NjVhNmYwY2M2YjcyZDM4ZGI4YTZjZmJhNTdkNmFhMQ","altText":"2000_14188339_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14188339_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-14188339-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MDE0NnxpbWFnZS9qcGVnfGFHWTBMMmc0TlM4eE5UQTVNak0zT0RrNU1qWTNNQzh5TURBd1h6RTBNVGc0TXpNNVgwUkZMbXB3Wnd8Y2ZjMjQ4OTYxNWRiMmQyYmE1NTRmN2ZiYzQ2N2I2NzE3NjVhNmYwY2M2YjcyZDM4ZGI4YTZjZmJhNTdkNmFhMQ","altText":"2000_14188339_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14188339_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-14188339-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MDE0NnxpbWFnZS9qcGVnfGFHWTBMMmc0TlM4eE5UQTVNak0zT0RrNU1qWTNNQzh5TURBd1h6RTBNVGc0TXpNNVgwUkZMbXB3Wnd8Y2ZjMjQ4OTYxNWRiMmQyYmE1NTRmN2ZiYzQ2N2I2NzE3NjVhNmYwY2M2YjcyZDM4ZGI4YTZjZmJhNTdkNmFhMQ","altText":"2000_14188339_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14188339_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-14188339-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTg0fGltYWdlL2pwZWd8YURBd0wyaG1PQzh4TlRBNU1qTTRNRGc1TXpJeE5DOHlNREJmTVRReE9EZ3pNemxmUkVVdWFuQm58NDI3NTM5OTlmMzY5ZmY3MTVkYmY0Y2JkYWMwZGZkYWE0NGRiYTNlZjBkYzI2MDZjMDY0NjE2MmIyN2I4MmYxYw","altText":"200_14188339_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14188339_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-14188339-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTg0fGltYWdlL2pwZWd8YURBd0wyaG1PQzh4TlRBNU1qTTRNRGc1TXpJeE5DOHlNREJmTVRReE9EZ3pNemxmUkVVdWFuQm58NDI3NTM5OTlmMzY5ZmY3MTVkYmY0Y2JkYWMwZGZkYWE0NGRiYTNlZjBkYzI2MDZjMDY0NjE2MmIyN2I4MmYxYw","altText":"200_14188339_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14188339_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-14188339-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MDE0NnxpbWFnZS9qcGVnfGFHWTBMMmc0TlM4eE5UQTVNak0zT0RrNU1qWTNNQzh5TURBd1h6RTBNVGc0TXpNNVgwUkZMbXB3Wnd8Y2ZjMjQ4OTYxNWRiMmQyYmE1NTRmN2ZiYzQ2N2I2NzE3NjVhNmYwY2M2YjcyZDM4ZGI4YTZjZmJhNTdkNmFhMQ","altText":"2000_14188339_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14188339_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-14188339-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDMwMXxpbWFnZS9qcGVnfGFERTBMMmd5WlM4eE5UQTVNak0zT1RReE9EWTFOQzh4TkRRd1h6RTBNVGc0TXpNNVgwUkZMbXB3Wnd8MTUzYTExZjc5MTA4MmUyNzE1MjIxYWFjM2NmYmY2YzMyNzQ5Y2RiOGQ5NGMzZjAxNThhNWNjNmYwMjczMjllYQ","altText":"1440_14188339_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_14188339_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-14188339-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTQxOHxpbWFnZS9qcGVnfGFEZzFMMmd5TXk4eE5UQTVNak0zT1RjME5qTXpOQzh4TWpnd1h6RTBNVGc0TXpNNVgwUkZMbXB3Wnd8MDczNzQ0MWZlMWVkZGQ0YWE1MGRkODg0YjdiNTc4ODI4Mzc1NTI4NGZhNmNlMGNlOTMxMGVlZjYwOTU4ODFiMg","altText":"1280_14188339_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_14188339_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-14188339-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjE2M3xpbWFnZS9qcGVnfGFEZGlMMmhrWXk4eE5UQTVNak00TURBM05EQXhOQzh4TURJMFh6RTBNVGc0TXpNNVgwUkZMbXB3Wnd8N2NkMTQyOTc0Nzc1NTdhZGE4MmU3NGE2ZmZhYjgxZTUwMTllOTYwZmVkYjM1OTNlN2M5NWQ1OWYxMDQ2NGYwOQ","altText":"1024_14188339_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_14188339_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-14188339-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDk5MnxpbWFnZS9qcGVnfGFEUmhMMmhsTmk4eE5UQTVNak00TURNek5qRTFPQzgzTmpoZk1UUXhPRGd6TXpsZlJFVXVhbkJufDllMjYxZjNhMmNhYjc5ZTM0N2QyOGM4ZmQ0NmI5Y2Y1NWRkYzU0OWNhNjFhY2Y3ZjIzYTdkZmZkMWE2YzliMGM","altText":"768_14188339_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_14188339_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-14188339-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDU4OHxpbWFnZS9qcGVnfGFEZ3lMMmhtTUM4eE5UQTVNak00TURZek1UQTNNQzgwT0RCZk1UUXhPRGd6TXpsZlJFVXVhbkJufDBmZTI3ZDlmMDQ4YWY4ZDk2OGY4NWI1ZjhiZmM3OTc4MzA2MDMzOTE4N2I2ZjE1ZDQzMDBiNGZmYTVjMDVlZjA","altText":"480_14188339_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_14188339_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-14188339-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTg0fGltYWdlL2pwZWd8YURBd0wyaG1PQzh4TlRBNU1qTTRNRGc1TXpJeE5DOHlNREJmTVRReE9EZ3pNemxmUkVVdWFuQm58NDI3NTM5OTlmMzY5ZmY3MTVkYmY0Y2JkYWMwZGZkYWE0NGRiYTNlZjBkYzI2MDZjMDY0NjE2MmIyN2I4MmYxYw","altText":"200_14188339_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14188339_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-14188339-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjAwfGltYWdlL2pwZWd8YURoa0wyaGhPQzh4TlRBNU1qTTRNVFU0TVRNME1pOHhNakJmTVRReE9EZ3pNemxmUkVVdWFuQm58NmEyNzI5MTJiMThjOTRmY2RlODgwNzhlZTIyMjZmMWI1MTlhM2VmNzg3YzdjNWY3NWJkOGM3YzBiY2FlMTUwNw","altText":"120_14188339_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_14188339_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w4NzExMDN8aW1hZ2UvanBlZ3xhR1F5TDJnNVpTOHhOVEE1TWpNM09ESXdOakl6T0F8MTEzYzc5YjNmNjQ1Y2VhYmM4YTJjMTE1OTdlNDE1YWU2NmVjYTA1MzRiM2U0NzUwOGI2NzNjYTg4N2MxNzVjOA","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"14188339_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyOTAwOTh8aW1hZ2UvanBlZ3xhRGcxTDJnMk5TOHhOVEUzTkRNeU1qSTVNRGN4T0F8YTBiYjNlNzlhODM3NGYzZmE0YWQ3Njg5MDExZjc5OTFjMzA5YjllZjkxNDQ4YmZkMjY0YThmY2ZkODRiM2RjYQ","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"5194532_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000120001932b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjE2NXxpbWFnZS9qcGVnfGFHWmxMMmd3TXk4eE5UQTNPRFF3TXpjMk9ETTFNQzh5TURBd1h6QXlNREF3TURFeU1EQXdNVGt6TW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8YTEyMzBlZmE1ZjQwOWEwMmZiYTNkNDI5NWJhN2JkNWZhNzQzYjE4NDk2YzgxMTMxM2U5ZDAxZDgzN2M5MzljZg","altText":"2000_020000120001932b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001932b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000120001932b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjE2NXxpbWFnZS9qcGVnfGFHWmxMMmd3TXk4eE5UQTNPRFF3TXpjMk9ETTFNQzh5TURBd1h6QXlNREF3TURFeU1EQXdNVGt6TW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8YTEyMzBlZmE1ZjQwOWEwMmZiYTNkNDI5NWJhN2JkNWZhNzQzYjE4NDk2YzgxMTMxM2U5ZDAxZDgzN2M5MzljZg","altText":"2000_020000120001932b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001932b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000120001932b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjE2NXxpbWFnZS9qcGVnfGFHWmxMMmd3TXk4eE5UQTNPRFF3TXpjMk9ETTFNQzh5TURBd1h6QXlNREF3TURFeU1EQXdNVGt6TW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8YTEyMzBlZmE1ZjQwOWEwMmZiYTNkNDI5NWJhN2JkNWZhNzQzYjE4NDk2YzgxMTMxM2U5ZDAxZDgzN2M5MzljZg","altText":"2000_020000120001932b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001932b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000120001932b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjAwfGltYWdlL2pwZWd8YURFeEwyZzJZeTh4TlRBM09EUXdORGt4TlRJek1DOHlNREJmTURJd01EQXdNVEl3TURBeE9UTXlZakF3TURFd01HSTJYMFJGTG1wd1p3fDcxNmU2NTU2ZTg2YTkwNmJhZmQ5MmQ0ODc4YjFkYjc0NGNhOTQ3MTg4N2JhY2RlMzFkMTk0MGExYzNmZDNjMDc","altText":"200_020000120001932b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001932b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000120001932b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjAwfGltYWdlL2pwZWd8YURFeEwyZzJZeTh4TlRBM09EUXdORGt4TlRJek1DOHlNREJmTURJd01EQXdNVEl3TURBeE9UTXlZakF3TURFd01HSTJYMFJGTG1wd1p3fDcxNmU2NTU2ZTg2YTkwNmJhZmQ5MmQ0ODc4YjFkYjc0NGNhOTQ3MTg4N2JhY2RlMzFkMTk0MGExYzNmZDNjMDc","altText":"200_020000120001932b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001932b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000120001932b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjE2NXxpbWFnZS9qcGVnfGFHWmxMMmd3TXk4eE5UQTNPRFF3TXpjMk9ETTFNQzh5TURBd1h6QXlNREF3TURFeU1EQXdNVGt6TW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8YTEyMzBlZmE1ZjQwOWEwMmZiYTNkNDI5NWJhN2JkNWZhNzQzYjE4NDk2YzgxMTMxM2U5ZDAxZDgzN2M5MzljZg","altText":"2000_020000120001932b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001932b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000120001932b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjE2NXxpbWFnZS9qcGVnfGFHUXhMMmd3TWk4eE5UQTNPRFF3TXprMk5EazFPQzh4TkRRd1h6QXlNREF3TURFeU1EQXdNVGt6TW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8NGRiNjViYWJlZjkyNmI3N2IzNTJhOTBiMWExOTRmNzg2ZTgxNDY1MmM0NTk4ZTVmMWExMjIxY2UzY2E5YjljOQ","altText":"1440_020000120001932b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000120001932b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000120001932b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjE2NXxpbWFnZS9qcGVnfGFEUmtMMmcxTVM4eE5UQTNPRFF3TkRFMk1UVTJOaTh4TWpnd1h6QXlNREF3TURFeU1EQXdNVGt6TW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8YTQ2NTdjZTRmMTA4ZTE4NzE0ZTRjOWRiMzMwYzUyODM4MDhmNzhkZDBjNzUyOTcwN2M3ODhhNjk2MDRmNmZkZQ","altText":"1280_020000120001932b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000120001932b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000120001932b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjE2NXxpbWFnZS9qcGVnfGFERmlMMmcxWWk4eE5UQTNPRFF3TkRReU16Y3hNQzh4TURJMFh6QXlNREF3TURFeU1EQXdNVGt6TW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8ODVkMzc3ZTcyOTY5NjE3ZjU4M2RlMDJmYTM2ZGNlYTM4YWQ2OGYzZjk2YWJmNTAxMjEwOTIyN2VjYjY2MDAzZA","altText":"1024_020000120001932b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000120001932b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000120001932b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjE2NXxpbWFnZS9qcGVnfGFHVmlMMmcyTVM4eE5UQTNPRFF3TkRZeU1ETXhPQzgzTmpoZk1ESXdNREF3TVRJd01EQXhPVE15WWpBd01ERXdNR0kyWDBSRkxtcHdad3xmOTRjY2ZlMTAyMWQyYTdmNDljZTVlYjZjYjc0YTk2MjYyY2YxOTM1Njk0NWYwMTE3MmI1MGY1Yzg5MjVjODQ4","altText":"768_020000120001932b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000120001932b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000120001932b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDE1NXxpbWFnZS9qcGVnfGFHRmlMMmcyTlM4eE5UQTNPRFF3TkRjMU1UTTVNQzgwT0RCZk1ESXdNREF3TVRJd01EQXhPVE15WWpBd01ERXdNR0kyWDBSRkxtcHdad3w2YWJlMjkwZWNlYzg2NGMyYzg5ZDVhM2Y3NjJmYjczZjhjYWFmZmE2MDY2OGE1MDBiY2UyNWQzMDQ0MmY1MDFj","altText":"480_020000120001932b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000120001932b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000120001932b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjAwfGltYWdlL2pwZWd8YURFeEwyZzJZeTh4TlRBM09EUXdORGt4TlRJek1DOHlNREJmTURJd01EQXdNVEl3TURBeE9UTXlZakF3TURFd01HSTJYMFJGTG1wd1p3fDcxNmU2NTU2ZTg2YTkwNmJhZmQ5MmQ0ODc4YjFkYjc0NGNhOTQ3MTg4N2JhY2RlMzFkMTk0MGExYzNmZDNjMDc","altText":"200_020000120001932b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001932b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000120001932b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDY4fGltYWdlL2pwZWd8YURjekwyaGpOUzh4TlRBM09EUXdOVFEzTWpJNE5pOHhNakJmTURJd01EQXdNVEl3TURBeE9UTXlZakF3TURFd01HSTJYMFJGTG1wd1p3fDMwZjNkYjVlMDk5MjU3MmFlYTNjY2RlYTE5OTNiMjA1Nzk1YjBlMWI1NDJiZjY2YTRkODQwMWIyOTUxYmUwMTg","altText":"120_020000120001932b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000120001932b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNTA4MnxpbWFnZS9qcGVnfGFHSXpMMmd4T0M4eE5UQTNPRFF3TXpFME5UYzFPQXw2YmNlNjEwZDMxNTRmZmZiMmE3OTE0YjI0MDk3ZjJhM2NiMWFiMGIyZTkwMTc1NGNlNzRjYjhlM2VjNzJkMTNh","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000120001932b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w4Mzc3NjZ8aW1hZ2UvanBlZ3xhRGN6TDJnMVpDOHhOVEUzTkRNeU1EYzFNRFl5TWd8ZjQzMTIwZWYyZWY4ZTJhZjA5OGY2ZWMwZjRkZjVmZmE2MTU3MDY0YjFhMTc0ZDY4OWUwZjhlYWYxMjI4MGU4OQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"14188327_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-14188339-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MDE0NnxpbWFnZS9qcGVnfGFHWTBMMmc0TlM4eE5UQTVNak0zT0RrNU1qWTNNQzh5TURBd1h6RTBNVGc0TXpNNVgwUkZMbXB3Wnd8Y2ZjMjQ4OTYxNWRiMmQyYmE1NTRmN2ZiYzQ2N2I2NzE3NjVhNmYwY2M2YjcyZDM4ZGI4YTZjZmJhNTdkNmFhMQ","altText":"2000_14188339_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14188339_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-14188339-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MDE0NnxpbWFnZS9qcGVnfGFHWTBMMmc0TlM4eE5UQTVNak0zT0RrNU1qWTNNQzh5TURBd1h6RTBNVGc0TXpNNVgwUkZMbXB3Wnd8Y2ZjMjQ4OTYxNWRiMmQyYmE1NTRmN2ZiYzQ2N2I2NzE3NjVhNmYwY2M2YjcyZDM4ZGI4YTZjZmJhNTdkNmFhMQ","altText":"2000_14188339_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14188339_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-14188339-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MDE0NnxpbWFnZS9qcGVnfGFHWTBMMmc0TlM4eE5UQTVNak0zT0RrNU1qWTNNQzh5TURBd1h6RTBNVGc0TXpNNVgwUkZMbXB3Wnd8Y2ZjMjQ4OTYxNWRiMmQyYmE1NTRmN2ZiYzQ2N2I2NzE3NjVhNmYwY2M2YjcyZDM4ZGI4YTZjZmJhNTdkNmFhMQ","altText":"2000_14188339_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14188339_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-14188339-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTg0fGltYWdlL2pwZWd8YURBd0wyaG1PQzh4TlRBNU1qTTRNRGc1TXpJeE5DOHlNREJmTVRReE9EZ3pNemxmUkVVdWFuQm58NDI3NTM5OTlmMzY5ZmY3MTVkYmY0Y2JkYWMwZGZkYWE0NGRiYTNlZjBkYzI2MDZjMDY0NjE2MmIyN2I4MmYxYw","altText":"200_14188339_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14188339_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-14188339-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTg0fGltYWdlL2pwZWd8YURBd0wyaG1PQzh4TlRBNU1qTTRNRGc1TXpJeE5DOHlNREJmTVRReE9EZ3pNemxmUkVVdWFuQm58NDI3NTM5OTlmMzY5ZmY3MTVkYmY0Y2JkYWMwZGZkYWE0NGRiYTNlZjBkYzI2MDZjMDY0NjE2MmIyN2I4MmYxYw","altText":"200_14188339_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14188339_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-14188339-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MDE0NnxpbWFnZS9qcGVnfGFHWTBMMmc0TlM4eE5UQTVNak0zT0RrNU1qWTNNQzh5TURBd1h6RTBNVGc0TXpNNVgwUkZMbXB3Wnd8Y2ZjMjQ4OTYxNWRiMmQyYmE1NTRmN2ZiYzQ2N2I2NzE3NjVhNmYwY2M2YjcyZDM4ZGI4YTZjZmJhNTdkNmFhMQ","altText":"2000_14188339_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14188339_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-14188339-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDMwMXxpbWFnZS9qcGVnfGFERTBMMmd5WlM4eE5UQTVNak0zT1RReE9EWTFOQzh4TkRRd1h6RTBNVGc0TXpNNVgwUkZMbXB3Wnd8MTUzYTExZjc5MTA4MmUyNzE1MjIxYWFjM2NmYmY2YzMyNzQ5Y2RiOGQ5NGMzZjAxNThhNWNjNmYwMjczMjllYQ","altText":"1440_14188339_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_14188339_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-14188339-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTQxOHxpbWFnZS9qcGVnfGFEZzFMMmd5TXk4eE5UQTVNak0zT1RjME5qTXpOQzh4TWpnd1h6RTBNVGc0TXpNNVgwUkZMbXB3Wnd8MDczNzQ0MWZlMWVkZGQ0YWE1MGRkODg0YjdiNTc4ODI4Mzc1NTI4NGZhNmNlMGNlOTMxMGVlZjYwOTU4ODFiMg","altText":"1280_14188339_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_14188339_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-14188339-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjE2M3xpbWFnZS9qcGVnfGFEZGlMMmhrWXk4eE5UQTVNak00TURBM05EQXhOQzh4TURJMFh6RTBNVGc0TXpNNVgwUkZMbXB3Wnd8N2NkMTQyOTc0Nzc1NTdhZGE4MmU3NGE2ZmZhYjgxZTUwMTllOTYwZmVkYjM1OTNlN2M5NWQ1OWYxMDQ2NGYwOQ","altText":"1024_14188339_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_14188339_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-14188339-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDk5MnxpbWFnZS9qcGVnfGFEUmhMMmhsTmk4eE5UQTVNak00TURNek5qRTFPQzgzTmpoZk1UUXhPRGd6TXpsZlJFVXVhbkJufDllMjYxZjNhMmNhYjc5ZTM0N2QyOGM4ZmQ0NmI5Y2Y1NWRkYzU0OWNhNjFhY2Y3ZjIzYTdkZmZkMWE2YzliMGM","altText":"768_14188339_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_14188339_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-14188339-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDU4OHxpbWFnZS9qcGVnfGFEZ3lMMmhtTUM4eE5UQTVNak00TURZek1UQTNNQzgwT0RCZk1UUXhPRGd6TXpsZlJFVXVhbkJufDBmZTI3ZDlmMDQ4YWY4ZDk2OGY4NWI1ZjhiZmM3OTc4MzA2MDMzOTE4N2I2ZjE1ZDQzMDBiNGZmYTVjMDVlZjA","altText":"480_14188339_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_14188339_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-14188339-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTg0fGltYWdlL2pwZWd8YURBd0wyaG1PQzh4TlRBNU1qTTRNRGc1TXpJeE5DOHlNREJmTVRReE9EZ3pNemxmUkVVdWFuQm58NDI3NTM5OTlmMzY5ZmY3MTVkYmY0Y2JkYWMwZGZkYWE0NGRiYTNlZjBkYzI2MDZjMDY0NjE2MmIyN2I4MmYxYw","altText":"200_14188339_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14188339_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-14188339-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjAwfGltYWdlL2pwZWd8YURoa0wyaGhPQzh4TlRBNU1qTTRNVFU0TVRNME1pOHhNakJmTVRReE9EZ3pNemxmUkVVdWFuQm58NmEyNzI5MTJiMThjOTRmY2RlODgwNzhlZTIyMjZmMWI1MTlhM2VmNzg3YzdjNWY3NWJkOGM3YzBiY2FlMTUwNw","altText":"120_14188339_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_14188339_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w4NzExMDN8aW1hZ2UvanBlZ3xhR1F5TDJnNVpTOHhOVEE1TWpNM09ESXdOakl6T0F8MTEzYzc5YjNmNjQ1Y2VhYmM4YTJjMTE1OTdlNDE1YWU2NmVjYTA1MzRiM2U0NzUwOGI2NzNjYTg4N2MxNzVjOA","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"14188339_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyOTAwOTh8aW1hZ2UvanBlZ3xhRGcxTDJnMk5TOHhOVEUzTkRNeU1qSTVNRGN4T0F8YTBiYjNlNzlhODM3NGYzZmE0YWQ3Njg5MDExZjc5OTFjMzA5YjllZjkxNDQ4YmZkMjY0YThmY2ZkODRiM2RjYQ","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"5194532_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000120001932b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjE2NXxpbWFnZS9qcGVnfGFHWmxMMmd3TXk4eE5UQTNPRFF3TXpjMk9ETTFNQzh5TURBd1h6QXlNREF3TURFeU1EQXdNVGt6TW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8YTEyMzBlZmE1ZjQwOWEwMmZiYTNkNDI5NWJhN2JkNWZhNzQzYjE4NDk2YzgxMTMxM2U5ZDAxZDgzN2M5MzljZg","altText":"2000_020000120001932b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001932b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000120001932b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjE2NXxpbWFnZS9qcGVnfGFHWmxMMmd3TXk4eE5UQTNPRFF3TXpjMk9ETTFNQzh5TURBd1h6QXlNREF3TURFeU1EQXdNVGt6TW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8YTEyMzBlZmE1ZjQwOWEwMmZiYTNkNDI5NWJhN2JkNWZhNzQzYjE4NDk2YzgxMTMxM2U5ZDAxZDgzN2M5MzljZg","altText":"2000_020000120001932b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001932b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000120001932b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjE2NXxpbWFnZS9qcGVnfGFHWmxMMmd3TXk4eE5UQTNPRFF3TXpjMk9ETTFNQzh5TURBd1h6QXlNREF3TURFeU1EQXdNVGt6TW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8YTEyMzBlZmE1ZjQwOWEwMmZiYTNkNDI5NWJhN2JkNWZhNzQzYjE4NDk2YzgxMTMxM2U5ZDAxZDgzN2M5MzljZg","altText":"2000_020000120001932b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001932b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000120001932b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjAwfGltYWdlL2pwZWd8YURFeEwyZzJZeTh4TlRBM09EUXdORGt4TlRJek1DOHlNREJmTURJd01EQXdNVEl3TURBeE9UTXlZakF3TURFd01HSTJYMFJGTG1wd1p3fDcxNmU2NTU2ZTg2YTkwNmJhZmQ5MmQ0ODc4YjFkYjc0NGNhOTQ3MTg4N2JhY2RlMzFkMTk0MGExYzNmZDNjMDc","altText":"200_020000120001932b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001932b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000120001932b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjAwfGltYWdlL2pwZWd8YURFeEwyZzJZeTh4TlRBM09EUXdORGt4TlRJek1DOHlNREJmTURJd01EQXdNVEl3TURBeE9UTXlZakF3TURFd01HSTJYMFJGTG1wd1p3fDcxNmU2NTU2ZTg2YTkwNmJhZmQ5MmQ0ODc4YjFkYjc0NGNhOTQ3MTg4N2JhY2RlMzFkMTk0MGExYzNmZDNjMDc","altText":"200_020000120001932b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001932b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000120001932b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjE2NXxpbWFnZS9qcGVnfGFHWmxMMmd3TXk4eE5UQTNPRFF3TXpjMk9ETTFNQzh5TURBd1h6QXlNREF3TURFeU1EQXdNVGt6TW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8YTEyMzBlZmE1ZjQwOWEwMmZiYTNkNDI5NWJhN2JkNWZhNzQzYjE4NDk2YzgxMTMxM2U5ZDAxZDgzN2M5MzljZg","altText":"2000_020000120001932b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001932b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000120001932b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjE2NXxpbWFnZS9qcGVnfGFHUXhMMmd3TWk4eE5UQTNPRFF3TXprMk5EazFPQzh4TkRRd1h6QXlNREF3TURFeU1EQXdNVGt6TW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8NGRiNjViYWJlZjkyNmI3N2IzNTJhOTBiMWExOTRmNzg2ZTgxNDY1MmM0NTk4ZTVmMWExMjIxY2UzY2E5YjljOQ","altText":"1440_020000120001932b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000120001932b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000120001932b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjE2NXxpbWFnZS9qcGVnfGFEUmtMMmcxTVM4eE5UQTNPRFF3TkRFMk1UVTJOaTh4TWpnd1h6QXlNREF3TURFeU1EQXdNVGt6TW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8YTQ2NTdjZTRmMTA4ZTE4NzE0ZTRjOWRiMzMwYzUyODM4MDhmNzhkZDBjNzUyOTcwN2M3ODhhNjk2MDRmNmZkZQ","altText":"1280_020000120001932b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000120001932b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000120001932b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjE2NXxpbWFnZS9qcGVnfGFERmlMMmcxWWk4eE5UQTNPRFF3TkRReU16Y3hNQzh4TURJMFh6QXlNREF3TURFeU1EQXdNVGt6TW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8ODVkMzc3ZTcyOTY5NjE3ZjU4M2RlMDJmYTM2ZGNlYTM4YWQ2OGYzZjk2YWJmNTAxMjEwOTIyN2VjYjY2MDAzZA","altText":"1024_020000120001932b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000120001932b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000120001932b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjE2NXxpbWFnZS9qcGVnfGFHVmlMMmcyTVM4eE5UQTNPRFF3TkRZeU1ETXhPQzgzTmpoZk1ESXdNREF3TVRJd01EQXhPVE15WWpBd01ERXdNR0kyWDBSRkxtcHdad3xmOTRjY2ZlMTAyMWQyYTdmNDljZTVlYjZjYjc0YTk2MjYyY2YxOTM1Njk0NWYwMTE3MmI1MGY1Yzg5MjVjODQ4","altText":"768_020000120001932b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000120001932b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000120001932b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDE1NXxpbWFnZS9qcGVnfGFHRmlMMmcyTlM4eE5UQTNPRFF3TkRjMU1UTTVNQzgwT0RCZk1ESXdNREF3TVRJd01EQXhPVE15WWpBd01ERXdNR0kyWDBSRkxtcHdad3w2YWJlMjkwZWNlYzg2NGMyYzg5ZDVhM2Y3NjJmYjczZjhjYWFmZmE2MDY2OGE1MDBiY2UyNWQzMDQ0MmY1MDFj","altText":"480_020000120001932b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000120001932b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000120001932b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjAwfGltYWdlL2pwZWd8YURFeEwyZzJZeTh4TlRBM09EUXdORGt4TlRJek1DOHlNREJmTURJd01EQXdNVEl3TURBeE9UTXlZakF3TURFd01HSTJYMFJGTG1wd1p3fDcxNmU2NTU2ZTg2YTkwNmJhZmQ5MmQ0ODc4YjFkYjc0NGNhOTQ3MTg4N2JhY2RlMzFkMTk0MGExYzNmZDNjMDc","altText":"200_020000120001932b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001932b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000120001932b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDY4fGltYWdlL2pwZWd8YURjekwyaGpOUzh4TlRBM09EUXdOVFEzTWpJNE5pOHhNakJmTURJd01EQXdNVEl3TURBeE9UTXlZakF3TURFd01HSTJYMFJGTG1wd1p3fDMwZjNkYjVlMDk5MjU3MmFlYTNjY2RlYTE5OTNiMjA1Nzk1YjBlMWI1NDJiZjY2YTRkODQwMWIyOTUxYmUwMTg","altText":"120_020000120001932b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000120001932b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNTA4MnxpbWFnZS9qcGVnfGFHSXpMMmd4T0M4eE5UQTNPRFF3TXpFME5UYzFPQXw2YmNlNjEwZDMxNTRmZmZiMmE3OTE0YjI0MDk3ZjJhM2NiMWFiMGIyZTkwMTc1NGNlNzRjYjhlM2VjNzJkMTNh","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000120001932b000100b6_DE.jpg"}],"categories":[{"code":"50004","name":"Pluggable Connection Systems","url":"/c/pluggable-connection-systems","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connection-systems","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10004","name":"Pluggable Connectors","url":"/c/pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"The right solution for every application: Whether on the printed circuit board, in the control cabinet or for lighting connection, WAGO's pluggable connectors quickly and easily connect to the widest variety of applications.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-pluggable-connectors"},{"code":"20039","name":"WINSTA® MIDI","url":"/c/winsta-midi","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"winsta-midi","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"770-282/080-000","stock":null,"url":"/pluggable-connectors/socket/p/770-282_080-000","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["770-282/080-000","lights"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4050821553175","primaryCategoryName":"Pluggable Connectors","numberContentUnits":100.0,"numberPackageUnits":100.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20039","name":"WINSTA® MIDI","url":"/c/winsta-midi","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"winsta-midi","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"WINSTA® MIDI","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Socket","primaryImageUrl":null,"productGroup":null,"nameEn":"Socket; 2-pole; Cod. B; 4,00 mm²; pink","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"60534578","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Female connector/socket","productColor":{"imageType":null,"format":null,"url":"/medias/0051.png?context=bWFzdGVyfGltYWdlc3wyNTF8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJneU55OW9NV0l2TVRBME1qa3pPVGN6TXpZd09UUXVjRzVufDY3OTAxZWFmOWJhY2IyNDc5NThjNmFjOTcxYWFkODEyMjk1YjRhNGZiMGEyZDk4YjQ5MTcxMjk5NDE5NTJiNDA","altText":"pink","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":"9tUXp_2TaHGd8pX9P5dpiN","hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}