[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"770-607","name":"3-way distribution connector; 3-pole; Cod. A; 1 input; 3 outputs; black","url":"/pluggable-connectors/3-way-distribution-connector/p/770-607","description":"<h2>Distribution connector <i>WINSTA</i>® MIDI with protection type IP20</h2><br/><br/>The <i>WINSTA</i>® MIDI distribution connector with locking latch supports rapid, correct installation. Our pluggable installation connectors with spring pressure connection technology function without screw connections. They allow resource-efficient, error-free installation in numerous applications. The color coding and mechanical coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. The pluggable installation connector offers protection against contact with live components in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). The <i>WINSTA</i>® MIDI pluggable installation connector with A coding in white or black is usually used for general mains applications in power distribution. This pluggable installation connector can be used for a voltage load of up to 25 A. Thus, it can also be used for high power loads. The <i>WINSTA</i>® MIDI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology facilitates precise electrification. Thanks to the included test slot, connections can be checked even when they are plugged in. This saves time, labor, and money.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® MIDI</h3><br/><br/>The WINSTA® Pluggable Connection System is perfectly tailored to the strict requirements of building installation. It makes electrical installation pluggable, and consequently more efficient, even more reliable, and error-free. Using this pre-assembled system reduces time spent on assembly and errors during installation at the construction site. Now you can also lower installation costs without compromising safety and quality: with protection type IP20 eliminates the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>pre-assembled versions</li><li>with A coding for use in many general mains applications</li><li>flexible installation to save space</li><li>quick replacement of defective units during ongoing operation</li></ul>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2OTM2NzV8aW1hZ2UvanBlZ3xhR00yTDJoaE1pOHhOVEE1TlRVeE9EZzROemsyTmd8NjY1NmQzZDkyMWJlZDM2Yjg4ODJjZjk3ZWI0Y2VhOTAwY2UxNzE0ZDRiZjc5NDliMmRjNjVkMWJhYzEyNGYwOA","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"13133913_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-13133913-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTIzMzB8aW1hZ2UvanBlZ3xhR0ZoTDJobU5DOHhOVEE1TlRVeE9URTRNamczT0M4eU1EQXdYekV6TVRNek9URXpYMFJGTG1wd1p3fGU1ZGVjNjVmYWI5ZmIyYjYxMGRlZjlkYThjOGZiYTBhMjE3YWIzZmQxMjdjNzBhM2I4YzdjZDBkNDdkYWE2ZjQ","altText":"2000_13133913_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_13133913_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-13133913-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTIzMzB8aW1hZ2UvanBlZ3xhR0ZoTDJobU5DOHhOVEE1TlRVeE9URTRNamczT0M4eU1EQXdYekV6TVRNek9URXpYMFJGTG1wd1p3fGU1ZGVjNjVmYWI5ZmIyYjYxMGRlZjlkYThjOGZiYTBhMjE3YWIzZmQxMjdjNzBhM2I4YzdjZDBkNDdkYWE2ZjQ","altText":"2000_13133913_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_13133913_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-13133913-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTIzMzB8aW1hZ2UvanBlZ3xhR0ZoTDJobU5DOHhOVEE1TlRVeE9URTRNamczT0M4eU1EQXdYekV6TVRNek9URXpYMFJGTG1wd1p3fGU1ZGVjNjVmYWI5ZmIyYjYxMGRlZjlkYThjOGZiYTBhMjE3YWIzZmQxMjdjNzBhM2I4YzdjZDBkNDdkYWE2ZjQ","altText":"2000_13133913_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_13133913_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-13133913-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTIzMzB8aW1hZ2UvanBlZ3xhR0ZoTDJobU5DOHhOVEE1TlRVeE9URTRNamczT0M4eU1EQXdYekV6TVRNek9URXpYMFJGTG1wd1p3fGU1ZGVjNjVmYWI5ZmIyYjYxMGRlZjlkYThjOGZiYTBhMjE3YWIzZmQxMjdjNzBhM2I4YzdjZDBkNDdkYWE2ZjQ","altText":"2000_13133913_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_13133913_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-13133913-DE.jpg?context=bWFzdGVyfGltYWdlc3w5ODA1OHxpbWFnZS9qcGVnfGFHSTVMMmhtWVM4eE5UQTVOVFV4T1RNeE16azFNQzh4TkRRd1h6RXpNVE16T1RFelgwUkZMbXB3Wnd8ZDgxYzM2MDE1ZWY1OWQ3MTA5MmZkN2ZjZGU1ODZiNzY5ZmE3MTgzNjU2YzYxZjNkZjczNGZkZTU2ZmJlZTlkYg","altText":"1440_13133913_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_13133913_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-13133913-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NDE1M3xpbWFnZS9qcGVnfGFEYzJMMmhtWlM4eE5UQTVOVFV4T1RVeE1EVTFPQzh4TWpnd1h6RXpNVE16T1RFelgwUkZMbXB3Wnd8MTljZjdhNGNiMDc0MzU2M2ViODNhOTc2Y2ZiNDM5NGYyYzBlYTg0MmY0NWQ4ZDViM2ZlYzMyZjVkYjYxYzYzMg","altText":"1280_13133913_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_13133913_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-13133913-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDI2MHxpbWFnZS9qcGVnfGFHSTNMMmhtWVM4eE5UQTVOVFV4T1RZME1UWXpNQzh4TURJMFh6RXpNVE16T1RFelgwUkZMbXB3Wnd8M2QwMmJiYjczNWY0YTNkNGI4MjcxMDFiMTMyNWM2NTg5ZDA1NjJlM2Y4NjZjN2Q4M2IyYzY0YjQxZjljMWFmMw","altText":"1024_13133913_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_13133913_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-13133913-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzE1NHxpbWFnZS9qcGVnfGFHWTNMMmhtTmk4eE5UQTVOVFV4T1RjM01qY3dNaTgzTmpoZk1UTXhNek01TVROZlJFVXVhbkJufGUyNmI2YmY2MjFjNTJmNDcxOGVkOTVmNDdjNWY1NTI4YzMwOWY5ZGVmMWU2ZGIzZTZlYTMyZGY2OGEzYjUzNTM","altText":"768_13133913_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_13133913_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-13133913-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTExOHxpbWFnZS9qcGVnfGFHVTRMMmhtTUM4eE5UQTVOVFV4T1Rrd016YzNOQzgwT0RCZk1UTXhNek01TVROZlJFVXVhbkJufGMyZTM2YTNhM2VmOWQxMjhiZDdhYmJlYjYxZmFhZWJkMTgxNjNlNzZhYmZhMDg1YzMyNzBhNjQ0YTA3ZjE2MGY","altText":"480_13133913_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_13133913_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-13133913-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQ2MXxpbWFnZS9qcGVnfGFETmhMMmhtTUM4eE5UQTVOVFV4T1RrMk9UTXhNQzh5TURCZk1UTXhNek01TVROZlJFVXVhbkJufDU0NzIzMTY5MWJiZTdiYzQ5NWEyMGNmODZkZmViNTIzMDE1ZWVlYzMzY2RhNTMwNGJjNzg5MmYzZWNkMWU5ZDM","altText":"200_13133913_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_13133913_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-13133913-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQ2MXxpbWFnZS9qcGVnfGFETmhMMmhtTUM4eE5UQTVOVFV4T1RrMk9UTXhNQzh5TURCZk1UTXhNek01TVROZlJFVXVhbkJufDU0NzIzMTY5MWJiZTdiYzQ5NWEyMGNmODZkZmViNTIzMDE1ZWVlYzMzY2RhNTMwNGJjNzg5MmYzZWNkMWU5ZDM","altText":"200_13133913_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_13133913_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-13133913-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQ2MXxpbWFnZS9qcGVnfGFETmhMMmhtTUM4eE5UQTVOVFV4T1RrMk9UTXhNQzh5TURCZk1UTXhNek01TVROZlJFVXVhbkJufDU0NzIzMTY5MWJiZTdiYzQ5NWEyMGNmODZkZmViNTIzMDE1ZWVlYzMzY2RhNTMwNGJjNzg5MmYzZWNkMWU5ZDM","altText":"200_13133913_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_13133913_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-13133913-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzA5OHxpbWFnZS9qcGVnfGFHUTNMMmd4TWk4eE5UQTVOVFV5TURNMk1qVXlOaTh4TWpCZk1UTXhNek01TVROZlJFVXVhbkJufGU4MDYwNmVjMDAzODc4OTU1NmFiOGFlNDY3YzE0M2U5YzBiYTA5OTU5YWNhZjA1MTczNjllYWI4YTk1ZjBjZTQ","altText":"120_13133913_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_13133913_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-13133913-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTIzMzB8aW1hZ2UvanBlZ3xhR0ZoTDJobU5DOHhOVEE1TlRVeE9URTRNamczT0M4eU1EQXdYekV6TVRNek9URXpYMFJGTG1wd1p3fGU1ZGVjNjVmYWI5ZmIyYjYxMGRlZjlkYThjOGZiYTBhMjE3YWIzZmQxMjdjNzBhM2I4YzdjZDBkNDdkYWE2ZjQ","altText":"2000_13133913_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_13133913_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-13133913-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTIzMzB8aW1hZ2UvanBlZ3xhR0ZoTDJobU5DOHhOVEE1TlRVeE9URTRNamczT0M4eU1EQXdYekV6TVRNek9URXpYMFJGTG1wd1p3fGU1ZGVjNjVmYWI5ZmIyYjYxMGRlZjlkYThjOGZiYTBhMjE3YWIzZmQxMjdjNzBhM2I4YzdjZDBkNDdkYWE2ZjQ","altText":"2000_13133913_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_13133913_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-13133913-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTIzMzB8aW1hZ2UvanBlZ3xhR0ZoTDJobU5DOHhOVEE1TlRVeE9URTRNamczT0M4eU1EQXdYekV6TVRNek9URXpYMFJGTG1wd1p3fGU1ZGVjNjVmYWI5ZmIyYjYxMGRlZjlkYThjOGZiYTBhMjE3YWIzZmQxMjdjNzBhM2I4YzdjZDBkNDdkYWE2ZjQ","altText":"2000_13133913_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_13133913_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-13133913-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQ2MXxpbWFnZS9qcGVnfGFETmhMMmhtTUM4eE5UQTVOVFV4T1RrMk9UTXhNQzh5TURCZk1UTXhNek01TVROZlJFVXVhbkJufDU0NzIzMTY5MWJiZTdiYzQ5NWEyMGNmODZkZmViNTIzMDE1ZWVlYzMzY2RhNTMwNGJjNzg5MmYzZWNkMWU5ZDM","altText":"200_13133913_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_13133913_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-13133913-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQ2MXxpbWFnZS9qcGVnfGFETmhMMmhtTUM4eE5UQTVOVFV4T1RrMk9UTXhNQzh5TURCZk1UTXhNek01TVROZlJFVXVhbkJufDU0NzIzMTY5MWJiZTdiYzQ5NWEyMGNmODZkZmViNTIzMDE1ZWVlYzMzY2RhNTMwNGJjNzg5MmYzZWNkMWU5ZDM","altText":"200_13133913_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_13133913_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-13133913-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTIzMzB8aW1hZ2UvanBlZ3xhR0ZoTDJobU5DOHhOVEE1TlRVeE9URTRNamczT0M4eU1EQXdYekV6TVRNek9URXpYMFJGTG1wd1p3fGU1ZGVjNjVmYWI5ZmIyYjYxMGRlZjlkYThjOGZiYTBhMjE3YWIzZmQxMjdjNzBhM2I4YzdjZDBkNDdkYWE2ZjQ","altText":"2000_13133913_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_13133913_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-13133913-DE.jpg?context=bWFzdGVyfGltYWdlc3w5ODA1OHxpbWFnZS9qcGVnfGFHSTVMMmhtWVM4eE5UQTVOVFV4T1RNeE16azFNQzh4TkRRd1h6RXpNVE16T1RFelgwUkZMbXB3Wnd8ZDgxYzM2MDE1ZWY1OWQ3MTA5MmZkN2ZjZGU1ODZiNzY5ZmE3MTgzNjU2YzYxZjNkZjczNGZkZTU2ZmJlZTlkYg","altText":"1440_13133913_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_13133913_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-13133913-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NDE1M3xpbWFnZS9qcGVnfGFEYzJMMmhtWlM4eE5UQTVOVFV4T1RVeE1EVTFPQzh4TWpnd1h6RXpNVE16T1RFelgwUkZMbXB3Wnd8MTljZjdhNGNiMDc0MzU2M2ViODNhOTc2Y2ZiNDM5NGYyYzBlYTg0MmY0NWQ4ZDViM2ZlYzMyZjVkYjYxYzYzMg","altText":"1280_13133913_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_13133913_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-13133913-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDI2MHxpbWFnZS9qcGVnfGFHSTNMMmhtWVM4eE5UQTVOVFV4T1RZME1UWXpNQzh4TURJMFh6RXpNVE16T1RFelgwUkZMbXB3Wnd8M2QwMmJiYjczNWY0YTNkNGI4MjcxMDFiMTMyNWM2NTg5ZDA1NjJlM2Y4NjZjN2Q4M2IyYzY0YjQxZjljMWFmMw","altText":"1024_13133913_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_13133913_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-13133913-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzE1NHxpbWFnZS9qcGVnfGFHWTNMMmhtTmk4eE5UQTVOVFV4T1RjM01qY3dNaTgzTmpoZk1UTXhNek01TVROZlJFVXVhbkJufGUyNmI2YmY2MjFjNTJmNDcxOGVkOTVmNDdjNWY1NTI4YzMwOWY5ZGVmMWU2ZGIzZTZlYTMyZGY2OGEzYjUzNTM","altText":"768_13133913_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_13133913_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-13133913-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTExOHxpbWFnZS9qcGVnfGFHVTRMMmhtTUM4eE5UQTVOVFV4T1Rrd016YzNOQzgwT0RCZk1UTXhNek01TVROZlJFVXVhbkJufGMyZTM2YTNhM2VmOWQxMjhiZDdhYmJlYjYxZmFhZWJkMTgxNjNlNzZhYmZhMDg1YzMyNzBhNjQ0YTA3ZjE2MGY","altText":"480_13133913_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_13133913_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-13133913-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQ2MXxpbWFnZS9qcGVnfGFETmhMMmhtTUM4eE5UQTVOVFV4T1RrMk9UTXhNQzh5TURCZk1UTXhNek01TVROZlJFVXVhbkJufDU0NzIzMTY5MWJiZTdiYzQ5NWEyMGNmODZkZmViNTIzMDE1ZWVlYzMzY2RhNTMwNGJjNzg5MmYzZWNkMWU5ZDM","altText":"200_13133913_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_13133913_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-13133913-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzA5OHxpbWFnZS9qcGVnfGFHUTNMMmd4TWk4eE5UQTVOVFV5TURNMk1qVXlOaTh4TWpCZk1UTXhNek01TVROZlJFVXVhbkJufGU4MDYwNmVjMDAzODc4OTU1NmFiOGFlNDY3YzE0M2U5YzBiYTA5OTU5YWNhZjA1MTczNjllYWI4YTk1ZjBjZTQ","altText":"120_13133913_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_13133913_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2OTM2NzV8aW1hZ2UvanBlZ3xhR00yTDJoaE1pOHhOVEE1TlRVeE9EZzROemsyTmd8NjY1NmQzZDkyMWJlZDM2Yjg4ODJjZjk3ZWI0Y2VhOTAwY2UxNzE0ZDRiZjc5NDliMmRjNjVkMWJhYzEyNGYwOA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"13133913_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000120001a2eb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDI5MnxpbWFnZS9qcGVnfGFHSTVMMmc1TXk4eE5UQTJOVGczT0RNMk5ERTVNQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV0V5WldJd01EQXhNREJpTmw5RVJTNXFjR2N8ZGU2NjFhNTZkYmIwMDVhMzIyNDVhODRhMzkxYTJkNzcyMWNhOWY0NDQzZDBjMjlkNjkxZWVjYWViNWM1ODQ2Mg","altText":"2000_020000120001a2eb000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001a2eb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000120001a2eb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDI5MnxpbWFnZS9qcGVnfGFHSTVMMmc1TXk4eE5UQTJOVGczT0RNMk5ERTVNQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV0V5WldJd01EQXhNREJpTmw5RVJTNXFjR2N8ZGU2NjFhNTZkYmIwMDVhMzIyNDVhODRhMzkxYTJkNzcyMWNhOWY0NDQzZDBjMjlkNjkxZWVjYWViNWM1ODQ2Mg","altText":"2000_020000120001a2eb000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001a2eb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000120001a2eb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDI5MnxpbWFnZS9qcGVnfGFHSTVMMmc1TXk4eE5UQTJOVGczT0RNMk5ERTVNQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV0V5WldJd01EQXhNREJpTmw5RVJTNXFjR2N8ZGU2NjFhNTZkYmIwMDVhMzIyNDVhODRhMzkxYTJkNzcyMWNhOWY0NDQzZDBjMjlkNjkxZWVjYWViNWM1ODQ2Mg","altText":"2000_020000120001a2eb000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001a2eb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000120001a2eb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjcxfGltYWdlL2pwZWd8YUdKaEwyZ3lOaTh4TlRBMk5UZzNPVFEwTlRVek5DOHlNREJmTURJd01EQXdNVEl3TURBeFlUSmxZakF3TURFd01HSTJYMFJGTG1wd1p3fDhjOGNmOTk3NTE2YTJiOWY2ZmZiM2I0YmI4Y2JmNWNmMTM1YWVmMzE4NTlhYTM2M2NiNTlhNzVmMWFjMzdjZDQ","altText":"200_020000120001a2eb000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001a2eb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000120001a2eb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjcxfGltYWdlL2pwZWd8YUdKaEwyZ3lOaTh4TlRBMk5UZzNPVFEwTlRVek5DOHlNREJmTURJd01EQXdNVEl3TURBeFlUSmxZakF3TURFd01HSTJYMFJGTG1wd1p3fDhjOGNmOTk3NTE2YTJiOWY2ZmZiM2I0YmI4Y2JmNWNmMTM1YWVmMzE4NTlhYTM2M2NiNTlhNzVmMWFjMzdjZDQ","altText":"200_020000120001a2eb000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001a2eb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000120001a2eb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDI5MnxpbWFnZS9qcGVnfGFHSTVMMmc1TXk4eE5UQTJOVGczT0RNMk5ERTVNQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV0V5WldJd01EQXhNREJpTmw5RVJTNXFjR2N8ZGU2NjFhNTZkYmIwMDVhMzIyNDVhODRhMzkxYTJkNzcyMWNhOWY0NDQzZDBjMjlkNjkxZWVjYWViNWM1ODQ2Mg","altText":"2000_020000120001a2eb000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001a2eb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000120001a2eb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDI5MnxpbWFnZS9qcGVnfGFEa3hMMmc0WXk4eE5UQTJOVGczT0RVNU16VTJOaTh4TkRRd1h6QXlNREF3TURFeU1EQXdNV0V5WldJd01EQXhNREJpTmw5RVJTNXFjR2N8NDI5MTBlYWNhYWFmMzcwY2U1YmQ1Y2Y3ZDYwMjEzOWQyNGI0ZDZiODE1NjhkZjBjNGI4ODNjMzBhODliYTU3Zg","altText":"1440_020000120001a2eb000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000120001a2eb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000120001a2eb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDI5MnxpbWFnZS9qcGVnfGFHTXhMMmc0TlM4eE5UQTJOVGczT0RjNU1ERTNOQzh4TWpnd1h6QXlNREF3TURFeU1EQXdNV0V5WldJd01EQXhNREJpTmw5RVJTNXFjR2N8MmIyZDMyYTA5ZWRhZTE4NGRhNTNlZTRmZDk0OWJkYjIzNjU0YjI3ZGYzNWU5YTgzMmJkYjdmZjY1YTUwNDA4MA","altText":"1280_020000120001a2eb000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000120001a2eb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000120001a2eb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDI5MnxpbWFnZS9qcGVnfGFHSXlMMmczWmk4eE5UQTJOVGczT0RreU1USTBOaTh4TURJMFh6QXlNREF3TURFeU1EQXdNV0V5WldJd01EQXhNREJpTmw5RVJTNXFjR2N8YjFjZDY3Mjg4NGVkOGRhY2ZmMGNkMTJkMzgyOTE5ZDEzZjM5YWViYzZiMTYzZmNiMjkxZTk1YjM4M2FmNzI0Mg","altText":"1024_020000120001a2eb000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000120001a2eb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000120001a2eb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDI5MnxpbWFnZS9qcGVnfGFEUmhMMmd6TVM4eE5UQTJOVGczT1RFeE56ZzFOQzgzTmpoZk1ESXdNREF3TVRJd01EQXhZVEpsWWpBd01ERXdNR0kyWDBSRkxtcHdad3wwYTk5ZTZlODgxOWNlMzdkMWQwOTNlZDNiZjMzODM0NGU1ZTI0YmZhMTRkODk5M2M5N2E4YTAyM2QzOWE3MGEx","altText":"768_020000120001a2eb000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000120001a2eb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000120001a2eb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzk4NHxpbWFnZS9qcGVnfGFEYzVMMmd5WVM4eE5UQTJOVGczT1RNeE5EUTJNaTgwT0RCZk1ESXdNREF3TVRJd01EQXhZVEpsWWpBd01ERXdNR0kyWDBSRkxtcHdad3xjZWExMTIzOTE1ZTljYzUxNmM3NmYyNDhjNjlmNGFkMzNhZmNlNDE5ZjJlOGRmMWEzNDkzOWM2OWM1OWQyZmIz","altText":"480_020000120001a2eb000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000120001a2eb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000120001a2eb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjcxfGltYWdlL2pwZWd8YUdKaEwyZ3lOaTh4TlRBMk5UZzNPVFEwTlRVek5DOHlNREJmTURJd01EQXdNVEl3TURBeFlUSmxZakF3TURFd01HSTJYMFJGTG1wd1p3fDhjOGNmOTk3NTE2YTJiOWY2ZmZiM2I0YmI4Y2JmNWNmMTM1YWVmMzE4NTlhYTM2M2NiNTlhNzVmMWFjMzdjZDQ","altText":"200_020000120001a2eb000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001a2eb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000120001a2eb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTExfGltYWdlL2pwZWd8YUdRMEwyaGxOaTh4TlRBMk5UZzRNREUyTmpRek1DOHhNakJmTURJd01EQXdNVEl3TURBeFlUSmxZakF3TURFd01HSTJYMFJGTG1wd1p3fGVjZTAxMDNkNTVhZmJkMTJiZTM4NTQwNGFjYzQxNGUxNTBiMDE2YTU3YmE0ZmRkZjVhMzUwMjhkN2E2ZTk3MTU","altText":"120_020000120001a2eb000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000120001a2eb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MzMyM3xpbWFnZS9qcGVnfGFEUXdMMmhtTnk4eE5UQTJOVGczTnpVeE1qSXlNZ3w2MjE0YzMzYTlhMjQ4YTMzMzQ2NmQ0M2M0YWM3NzFkNDljZDUyZjBjZmYzNTE5MDY5MjI5NzM2ZGMxNmNkMDcx","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000120001a2eb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-13133913-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTIzMzB8aW1hZ2UvanBlZ3xhR0ZoTDJobU5DOHhOVEE1TlRVeE9URTRNamczT0M4eU1EQXdYekV6TVRNek9URXpYMFJGTG1wd1p3fGU1ZGVjNjVmYWI5ZmIyYjYxMGRlZjlkYThjOGZiYTBhMjE3YWIzZmQxMjdjNzBhM2I4YzdjZDBkNDdkYWE2ZjQ","altText":"2000_13133913_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_13133913_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-13133913-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTIzMzB8aW1hZ2UvanBlZ3xhR0ZoTDJobU5DOHhOVEE1TlRVeE9URTRNamczT0M4eU1EQXdYekV6TVRNek9URXpYMFJGTG1wd1p3fGU1ZGVjNjVmYWI5ZmIyYjYxMGRlZjlkYThjOGZiYTBhMjE3YWIzZmQxMjdjNzBhM2I4YzdjZDBkNDdkYWE2ZjQ","altText":"2000_13133913_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_13133913_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-13133913-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTIzMzB8aW1hZ2UvanBlZ3xhR0ZoTDJobU5DOHhOVEE1TlRVeE9URTRNamczT0M4eU1EQXdYekV6TVRNek9URXpYMFJGTG1wd1p3fGU1ZGVjNjVmYWI5ZmIyYjYxMGRlZjlkYThjOGZiYTBhMjE3YWIzZmQxMjdjNzBhM2I4YzdjZDBkNDdkYWE2ZjQ","altText":"2000_13133913_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_13133913_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-13133913-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQ2MXxpbWFnZS9qcGVnfGFETmhMMmhtTUM4eE5UQTVOVFV4T1RrMk9UTXhNQzh5TURCZk1UTXhNek01TVROZlJFVXVhbkJufDU0NzIzMTY5MWJiZTdiYzQ5NWEyMGNmODZkZmViNTIzMDE1ZWVlYzMzY2RhNTMwNGJjNzg5MmYzZWNkMWU5ZDM","altText":"200_13133913_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_13133913_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-13133913-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQ2MXxpbWFnZS9qcGVnfGFETmhMMmhtTUM4eE5UQTVOVFV4T1RrMk9UTXhNQzh5TURCZk1UTXhNek01TVROZlJFVXVhbkJufDU0NzIzMTY5MWJiZTdiYzQ5NWEyMGNmODZkZmViNTIzMDE1ZWVlYzMzY2RhNTMwNGJjNzg5MmYzZWNkMWU5ZDM","altText":"200_13133913_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_13133913_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-13133913-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTIzMzB8aW1hZ2UvanBlZ3xhR0ZoTDJobU5DOHhOVEE1TlRVeE9URTRNamczT0M4eU1EQXdYekV6TVRNek9URXpYMFJGTG1wd1p3fGU1ZGVjNjVmYWI5ZmIyYjYxMGRlZjlkYThjOGZiYTBhMjE3YWIzZmQxMjdjNzBhM2I4YzdjZDBkNDdkYWE2ZjQ","altText":"2000_13133913_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_13133913_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-13133913-DE.jpg?context=bWFzdGVyfGltYWdlc3w5ODA1OHxpbWFnZS9qcGVnfGFHSTVMMmhtWVM4eE5UQTVOVFV4T1RNeE16azFNQzh4TkRRd1h6RXpNVE16T1RFelgwUkZMbXB3Wnd8ZDgxYzM2MDE1ZWY1OWQ3MTA5MmZkN2ZjZGU1ODZiNzY5ZmE3MTgzNjU2YzYxZjNkZjczNGZkZTU2ZmJlZTlkYg","altText":"1440_13133913_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_13133913_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-13133913-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NDE1M3xpbWFnZS9qcGVnfGFEYzJMMmhtWlM4eE5UQTVOVFV4T1RVeE1EVTFPQzh4TWpnd1h6RXpNVE16T1RFelgwUkZMbXB3Wnd8MTljZjdhNGNiMDc0MzU2M2ViODNhOTc2Y2ZiNDM5NGYyYzBlYTg0MmY0NWQ4ZDViM2ZlYzMyZjVkYjYxYzYzMg","altText":"1280_13133913_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_13133913_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-13133913-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDI2MHxpbWFnZS9qcGVnfGFHSTNMMmhtWVM4eE5UQTVOVFV4T1RZME1UWXpNQzh4TURJMFh6RXpNVE16T1RFelgwUkZMbXB3Wnd8M2QwMmJiYjczNWY0YTNkNGI4MjcxMDFiMTMyNWM2NTg5ZDA1NjJlM2Y4NjZjN2Q4M2IyYzY0YjQxZjljMWFmMw","altText":"1024_13133913_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_13133913_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-13133913-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzE1NHxpbWFnZS9qcGVnfGFHWTNMMmhtTmk4eE5UQTVOVFV4T1RjM01qY3dNaTgzTmpoZk1UTXhNek01TVROZlJFVXVhbkJufGUyNmI2YmY2MjFjNTJmNDcxOGVkOTVmNDdjNWY1NTI4YzMwOWY5ZGVmMWU2ZGIzZTZlYTMyZGY2OGEzYjUzNTM","altText":"768_13133913_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_13133913_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-13133913-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTExOHxpbWFnZS9qcGVnfGFHVTRMMmhtTUM4eE5UQTVOVFV4T1Rrd016YzNOQzgwT0RCZk1UTXhNek01TVROZlJFVXVhbkJufGMyZTM2YTNhM2VmOWQxMjhiZDdhYmJlYjYxZmFhZWJkMTgxNjNlNzZhYmZhMDg1YzMyNzBhNjQ0YTA3ZjE2MGY","altText":"480_13133913_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_13133913_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-13133913-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQ2MXxpbWFnZS9qcGVnfGFETmhMMmhtTUM4eE5UQTVOVFV4T1RrMk9UTXhNQzh5TURCZk1UTXhNek01TVROZlJFVXVhbkJufDU0NzIzMTY5MWJiZTdiYzQ5NWEyMGNmODZkZmViNTIzMDE1ZWVlYzMzY2RhNTMwNGJjNzg5MmYzZWNkMWU5ZDM","altText":"200_13133913_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_13133913_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-13133913-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzA5OHxpbWFnZS9qcGVnfGFHUTNMMmd4TWk4eE5UQTVOVFV5TURNMk1qVXlOaTh4TWpCZk1UTXhNek01TVROZlJFVXVhbkJufGU4MDYwNmVjMDAzODc4OTU1NmFiOGFlNDY3YzE0M2U5YzBiYTA5OTU5YWNhZjA1MTczNjllYWI4YTk1ZjBjZTQ","altText":"120_13133913_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_13133913_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2OTM2NzV8aW1hZ2UvanBlZ3xhR00yTDJoaE1pOHhOVEE1TlRVeE9EZzROemsyTmd8NjY1NmQzZDkyMWJlZDM2Yjg4ODJjZjk3ZWI0Y2VhOTAwY2UxNzE0ZDRiZjc5NDliMmRjNjVkMWJhYzEyNGYwOA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"13133913_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000120001a2eb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDI5MnxpbWFnZS9qcGVnfGFHSTVMMmc1TXk4eE5UQTJOVGczT0RNMk5ERTVNQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV0V5WldJd01EQXhNREJpTmw5RVJTNXFjR2N8ZGU2NjFhNTZkYmIwMDVhMzIyNDVhODRhMzkxYTJkNzcyMWNhOWY0NDQzZDBjMjlkNjkxZWVjYWViNWM1ODQ2Mg","altText":"2000_020000120001a2eb000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001a2eb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000120001a2eb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDI5MnxpbWFnZS9qcGVnfGFHSTVMMmc1TXk4eE5UQTJOVGczT0RNMk5ERTVNQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV0V5WldJd01EQXhNREJpTmw5RVJTNXFjR2N8ZGU2NjFhNTZkYmIwMDVhMzIyNDVhODRhMzkxYTJkNzcyMWNhOWY0NDQzZDBjMjlkNjkxZWVjYWViNWM1ODQ2Mg","altText":"2000_020000120001a2eb000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001a2eb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000120001a2eb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDI5MnxpbWFnZS9qcGVnfGFHSTVMMmc1TXk4eE5UQTJOVGczT0RNMk5ERTVNQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV0V5WldJd01EQXhNREJpTmw5RVJTNXFjR2N8ZGU2NjFhNTZkYmIwMDVhMzIyNDVhODRhMzkxYTJkNzcyMWNhOWY0NDQzZDBjMjlkNjkxZWVjYWViNWM1ODQ2Mg","altText":"2000_020000120001a2eb000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001a2eb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000120001a2eb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjcxfGltYWdlL2pwZWd8YUdKaEwyZ3lOaTh4TlRBMk5UZzNPVFEwTlRVek5DOHlNREJmTURJd01EQXdNVEl3TURBeFlUSmxZakF3TURFd01HSTJYMFJGTG1wd1p3fDhjOGNmOTk3NTE2YTJiOWY2ZmZiM2I0YmI4Y2JmNWNmMTM1YWVmMzE4NTlhYTM2M2NiNTlhNzVmMWFjMzdjZDQ","altText":"200_020000120001a2eb000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001a2eb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000120001a2eb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjcxfGltYWdlL2pwZWd8YUdKaEwyZ3lOaTh4TlRBMk5UZzNPVFEwTlRVek5DOHlNREJmTURJd01EQXdNVEl3TURBeFlUSmxZakF3TURFd01HSTJYMFJGTG1wd1p3fDhjOGNmOTk3NTE2YTJiOWY2ZmZiM2I0YmI4Y2JmNWNmMTM1YWVmMzE4NTlhYTM2M2NiNTlhNzVmMWFjMzdjZDQ","altText":"200_020000120001a2eb000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001a2eb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000120001a2eb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDI5MnxpbWFnZS9qcGVnfGFHSTVMMmc1TXk4eE5UQTJOVGczT0RNMk5ERTVNQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV0V5WldJd01EQXhNREJpTmw5RVJTNXFjR2N8ZGU2NjFhNTZkYmIwMDVhMzIyNDVhODRhMzkxYTJkNzcyMWNhOWY0NDQzZDBjMjlkNjkxZWVjYWViNWM1ODQ2Mg","altText":"2000_020000120001a2eb000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001a2eb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000120001a2eb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDI5MnxpbWFnZS9qcGVnfGFEa3hMMmc0WXk4eE5UQTJOVGczT0RVNU16VTJOaTh4TkRRd1h6QXlNREF3TURFeU1EQXdNV0V5WldJd01EQXhNREJpTmw5RVJTNXFjR2N8NDI5MTBlYWNhYWFmMzcwY2U1YmQ1Y2Y3ZDYwMjEzOWQyNGI0ZDZiODE1NjhkZjBjNGI4ODNjMzBhODliYTU3Zg","altText":"1440_020000120001a2eb000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000120001a2eb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000120001a2eb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDI5MnxpbWFnZS9qcGVnfGFHTXhMMmc0TlM4eE5UQTJOVGczT0RjNU1ERTNOQzh4TWpnd1h6QXlNREF3TURFeU1EQXdNV0V5WldJd01EQXhNREJpTmw5RVJTNXFjR2N8MmIyZDMyYTA5ZWRhZTE4NGRhNTNlZTRmZDk0OWJkYjIzNjU0YjI3ZGYzNWU5YTgzMmJkYjdmZjY1YTUwNDA4MA","altText":"1280_020000120001a2eb000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000120001a2eb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000120001a2eb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDI5MnxpbWFnZS9qcGVnfGFHSXlMMmczWmk4eE5UQTJOVGczT0RreU1USTBOaTh4TURJMFh6QXlNREF3TURFeU1EQXdNV0V5WldJd01EQXhNREJpTmw5RVJTNXFjR2N8YjFjZDY3Mjg4NGVkOGRhY2ZmMGNkMTJkMzgyOTE5ZDEzZjM5YWViYzZiMTYzZmNiMjkxZTk1YjM4M2FmNzI0Mg","altText":"1024_020000120001a2eb000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000120001a2eb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000120001a2eb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDI5MnxpbWFnZS9qcGVnfGFEUmhMMmd6TVM4eE5UQTJOVGczT1RFeE56ZzFOQzgzTmpoZk1ESXdNREF3TVRJd01EQXhZVEpsWWpBd01ERXdNR0kyWDBSRkxtcHdad3wwYTk5ZTZlODgxOWNlMzdkMWQwOTNlZDNiZjMzODM0NGU1ZTI0YmZhMTRkODk5M2M5N2E4YTAyM2QzOWE3MGEx","altText":"768_020000120001a2eb000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000120001a2eb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000120001a2eb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzk4NHxpbWFnZS9qcGVnfGFEYzVMMmd5WVM4eE5UQTJOVGczT1RNeE5EUTJNaTgwT0RCZk1ESXdNREF3TVRJd01EQXhZVEpsWWpBd01ERXdNR0kyWDBSRkxtcHdad3xjZWExMTIzOTE1ZTljYzUxNmM3NmYyNDhjNjlmNGFkMzNhZmNlNDE5ZjJlOGRmMWEzNDkzOWM2OWM1OWQyZmIz","altText":"480_020000120001a2eb000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000120001a2eb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000120001a2eb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjcxfGltYWdlL2pwZWd8YUdKaEwyZ3lOaTh4TlRBMk5UZzNPVFEwTlRVek5DOHlNREJmTURJd01EQXdNVEl3TURBeFlUSmxZakF3TURFd01HSTJYMFJGTG1wd1p3fDhjOGNmOTk3NTE2YTJiOWY2ZmZiM2I0YmI4Y2JmNWNmMTM1YWVmMzE4NTlhYTM2M2NiNTlhNzVmMWFjMzdjZDQ","altText":"200_020000120001a2eb000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001a2eb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000120001a2eb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTExfGltYWdlL2pwZWd8YUdRMEwyaGxOaTh4TlRBMk5UZzRNREUyTmpRek1DOHhNakJmTURJd01EQXdNVEl3TURBeFlUSmxZakF3TURFd01HSTJYMFJGTG1wd1p3fGVjZTAxMDNkNTVhZmJkMTJiZTM4NTQwNGFjYzQxNGUxNTBiMDE2YTU3YmE0ZmRkZjVhMzUwMjhkN2E2ZTk3MTU","altText":"120_020000120001a2eb000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000120001a2eb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MzMyM3xpbWFnZS9qcGVnfGFEUXdMMmhtTnk4eE5UQTJOVGczTnpVeE1qSXlNZ3w2MjE0YzMzYTlhMjQ4YTMzMzQ2NmQ0M2M0YWM3NzFkNDljZDUyZjBjZmYzNTE5MDY5MjI5NzM2ZGMxNmNkMDcx","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000120001a2eb000100b6_DE.jpg"}],"categories":[{"code":"50004","name":"Pluggable Connection Systems","url":"/c/pluggable-connection-systems","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connection-systems","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10004","name":"Pluggable Connectors","url":"/c/pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"The right solution for every application: Whether on the printed circuit board, in the control cabinet or for lighting connection, WAGO's pluggable connectors quickly and easily connect to the widest variety of applications.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-pluggable-connectors"},{"code":"20039","name":"WINSTA® MIDI","url":"/c/winsta-midi","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"winsta-midi","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"770-607","stock":null,"url":"/pluggable-connectors/3-way-distribution-connector/p/770-607","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["770-607","lights"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4045454251352","primaryCategoryName":"Pluggable Connectors","numberContentUnits":50.0,"numberPackageUnits":50.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20039","name":"WINSTA® MIDI","url":"/c/winsta-midi","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"winsta-midi","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"WINSTA® MIDI","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"3-way distribution connector","primaryImageUrl":null,"productGroup":null,"nameEn":"3-way distribution connector; 3-pole; Cod. A; 1 input; 3 outputs; black","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"51172464","stockArticle":true,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Distribution connector","productColor":{"imageType":null,"format":null,"url":"/medias/0027.png?context=bWFzdGVyfGltYWdlc3wyNDh8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnelpDOW9NVE12TVRBME1qa3pPVGN3TURnME1UUXVjRzVufDMzYjVjOGYyZmNkYjk3NGRmNWMwYzM5NGMxODlhNmVlMzk4OWMxYjNhMWM2YWQ1N2Q1ODc1MTMzYTRiNjFlNGE","altText":"black","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":"9tUXp_2TaHGd8pX9P5dpiN","hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":[],"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
WINSTA® MIDI
Item no. 770-607
3-way distribution connector; 3-pole; Cod. A; 1 input; 3 outputs; black