[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"770-617","name":"T-distribution connector; 5-pole; Cod. I; 1 input; 2 outputs; 2 locking levers; blue","url":"/pluggable-connectors/t-distribution-connector/p/770-617","description":"<h2>Distribution connector <i>WINSTA</i>® MIDI I coding</h2><br/><br/>The <i>WINSTA</i>® MIDI distribution connector with protection type IP20 provides the foundation for assembly of solid and fine-stranded conductors. On PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to make connections according to various requirements in next to no time. The mechanical coding and color coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. The pluggable installation connector offers protection against contact with live components in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). <i>WINSTA</i>® MIDI pluggable installation connectors with I coding in blue are particularly suitable for easy lighting installation, for instance for the dimming of DALI lights. This pluggable installation connector is used for electrical currents up to 25 A. Thus the product is also suitable for high power loads. The <i>WINSTA</i>® MIDI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology facilitates exemplary electrification. Due to the integrated test slot, connections can be checked even when they are plugged in. That saves time and reduces installation labor and expense.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® MIDI</h3><br/><br/>The WINSTA® Pluggable Connection System is ideally tailored to the very strict requirements of building installation. It makes electrical installation pluggable, and therefore faster, more reliable, and error-free. Use of this pre-assembled system reduces time spent on assembly and installation errors at the construction site. Enjoy the benefits of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with protection type IP20 from WAGO. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>simple circuits</li><li>with I coding for lighting control (DALI standard)</li><li>custom-engineered solutions</li><li>quick replacement of defective units during ongoing operation</li></ul>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0NTg1OTV8aW1hZ2UvanBlZ3xhRFk0TDJobE1DOHhOVEEyT0RJeE56QTRNVGc0Tmd8OTBmYzg4MThjYjRjYzc1MjQ4N2EyNDNlZmQwZDM5YmZiYmFmMzI2NjViZDAyMjAwMDYyMmM3OWUxMGY4ZTIyNw","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000700031a8a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000700031a8a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODIwN3xpbWFnZS9qcGVnfGFEZ3pMMmhtWWk4eE5UQTJPREl4TnpnMk9ETXhPQzh5TURBd1h6QXlNREF3TURBM01EQXdNekZoT0dFd01EQXhNREJpTmw5RVJTNXFjR2N8MDk4OTJmNmZhNTc3ZWYxYjkwYTJhNWI2NTQ4NTY2OTlkZjExMTY3NjE1YWM2NWM0M2I2NTY1NGY0YmRkNzY3Mg","altText":"2000_0200000700031a8a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000700031a8a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000700031a8a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODIwN3xpbWFnZS9qcGVnfGFEZ3pMMmhtWWk4eE5UQTJPREl4TnpnMk9ETXhPQzh5TURBd1h6QXlNREF3TURBM01EQXdNekZoT0dFd01EQXhNREJpTmw5RVJTNXFjR2N8MDk4OTJmNmZhNTc3ZWYxYjkwYTJhNWI2NTQ4NTY2OTlkZjExMTY3NjE1YWM2NWM0M2I2NTY1NGY0YmRkNzY3Mg","altText":"2000_0200000700031a8a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000700031a8a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000700031a8a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODIwN3xpbWFnZS9qcGVnfGFEZ3pMMmhtWWk4eE5UQTJPREl4TnpnMk9ETXhPQzh5TURBd1h6QXlNREF3TURBM01EQXdNekZoT0dFd01EQXhNREJpTmw5RVJTNXFjR2N8MDk4OTJmNmZhNTc3ZWYxYjkwYTJhNWI2NTQ4NTY2OTlkZjExMTY3NjE1YWM2NWM0M2I2NTY1NGY0YmRkNzY3Mg","altText":"2000_0200000700031a8a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000700031a8a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000700031a8a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODIwN3xpbWFnZS9qcGVnfGFEZ3pMMmhtWWk4eE5UQTJPREl4TnpnMk9ETXhPQzh5TURBd1h6QXlNREF3TURBM01EQXdNekZoT0dFd01EQXhNREJpTmw5RVJTNXFjR2N8MDk4OTJmNmZhNTc3ZWYxYjkwYTJhNWI2NTQ4NTY2OTlkZjExMTY3NjE1YWM2NWM0M2I2NTY1NGY0YmRkNzY3Mg","altText":"2000_0200000700031a8a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000700031a8a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000700031a8a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODIwN3xpbWFnZS9qcGVnfGFEQXdMMmhpTmk4eE5UQTJPREl4T0RBMk5Ea3lOaTh4TkRRd1h6QXlNREF3TURBM01EQXdNekZoT0dFd01EQXhNREJpTmw5RVJTNXFjR2N8N2M4YzJmYzAzOWRiYzZlZTZiZWRlMzFlZDNlNzY1YzhkZDZkM2VkNzJmZmRhN2Y2Yjk0ZGY3NTcxZjY5OGU3NA","altText":"1440_0200000700031a8a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000700031a8a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000700031a8a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODIwN3xpbWFnZS9qcGVnfGFETXhMMmhoWXk4eE5UQTJPREl4T0RNeU56QTNNQzh4TWpnd1h6QXlNREF3TURBM01EQXdNekZoT0dFd01EQXhNREJpTmw5RVJTNXFjR2N8YjQwYTFiNTUxYjFmYmNkZWRmMDhkODExZTI4ODBmYjE4MGI0MWVhZDg2M2UwMWQ5MzQzNTNiNWU0MmQ5NmRmOQ","altText":"1280_0200000700031a8a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000700031a8a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000700031a8a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODIwN3xpbWFnZS9qcGVnfGFEY3lMMmhoT0M4eE5UQTJPREl4T0RRMU9ERTBNaTh4TURJMFh6QXlNREF3TURBM01EQXdNekZoT0dFd01EQXhNREJpTmw5RVJTNXFjR2N8ZmZjYzIwMTUzZTg4MzhjNzYyNTU4NTcwNjBjYWUzY2U4MzAzNTc3NGRjODY3ZGFiMTM0NTJiNzRmOWM4YTdmMQ","altText":"1024_0200000700031a8a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000700031a8a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000700031a8a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTk2N3xpbWFnZS9qcGVnfGFEa3hMMmc1WlM4eE5UQTJPREl4T0RjeU1ESTROaTgzTmpoZk1ESXdNREF3TURjd01EQXpNV0U0WVRBd01ERXdNR0kyWDBSRkxtcHdad3wwMWNiMzVhYWNjN2RhYmNiYTZiYzliNzcwYmE5YTc5NTUxZDg3Njg2NDI1MWQzNTExYTVjODE3OTcxOGVkZTJl","altText":"768_0200000700031a8a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000700031a8a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000700031a8a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTY5MXxpbWFnZS9qcGVnfGFEZGtMMmc1Tnk4eE5UQTJPREl4T0RrME9UWTJNaTgwT0RCZk1ESXdNREF3TURjd01EQXpNV0U0WVRBd01ERXdNR0kyWDBSRkxtcHdad3wzZWE3MjJkYmQ4N2U3OGRiOGVmODQ2ZTZlMzE1ZTBiMTAyMzIzMTZmNGE1ZWI5ZGNkYzM3MmI0NTVlYTI3ZGU3","altText":"480_0200000700031a8a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000700031a8a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000700031a8a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDMyfGltYWdlL2pwZWd8YUdabUwyZzBZaTh4TlRBMk9ESXhPVEE0TURjek5DOHlNREJmTURJd01EQXdNRGN3TURBek1XRTRZVEF3TURFd01HSTJYMFJGTG1wd1p3fDhkODYyM2M1NWZiNzJjZTA2MWE2MzY1MTMxMDBiODBiYzNhNGQxMTc0NWI3ZTU4OTRhMDlkZTc2ZWFmMDc1NjI","altText":"200_0200000700031a8a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000700031a8a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000700031a8a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDMyfGltYWdlL2pwZWd8YUdabUwyZzBZaTh4TlRBMk9ESXhPVEE0TURjek5DOHlNREJmTURJd01EQXdNRGN3TURBek1XRTRZVEF3TURFd01HSTJYMFJGTG1wd1p3fDhkODYyM2M1NWZiNzJjZTA2MWE2MzY1MTMxMDBiODBiYzNhNGQxMTc0NWI3ZTU4OTRhMDlkZTc2ZWFmMDc1NjI","altText":"200_0200000700031a8a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000700031a8a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000700031a8a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDMyfGltYWdlL2pwZWd8YUdabUwyZzBZaTh4TlRBMk9ESXhPVEE0TURjek5DOHlNREJmTURJd01EQXdNRGN3TURBek1XRTRZVEF3TURFd01HSTJYMFJGTG1wd1p3fDhkODYyM2M1NWZiNzJjZTA2MWE2MzY1MTMxMDBiODBiYzNhNGQxMTc0NWI3ZTU4OTRhMDlkZTc2ZWFmMDc1NjI","altText":"200_0200000700031a8a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000700031a8a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000700031a8a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODI1fGltYWdlL2pwZWd8YURCaUwyZ3pPQzh4TlRBMk9ESXhPVFl6TnpjNU1DOHhNakJmTURJd01EQXdNRGN3TURBek1XRTRZVEF3TURFd01HSTJYMFJGTG1wd1p3fDRkZmRmNmE3ZTU4YzA5YzI3OTQ4ZTU2ODAyYmMxMWJlNDBjMzhiOTlhMGMxZjA2NWFjNWIzMzU0NGQ5NGJkYWQ","altText":"120_0200000700031a8a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000700031a8a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000700031a8a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODIwN3xpbWFnZS9qcGVnfGFEZ3pMMmhtWWk4eE5UQTJPREl4TnpnMk9ETXhPQzh5TURBd1h6QXlNREF3TURBM01EQXdNekZoT0dFd01EQXhNREJpTmw5RVJTNXFjR2N8MDk4OTJmNmZhNTc3ZWYxYjkwYTJhNWI2NTQ4NTY2OTlkZjExMTY3NjE1YWM2NWM0M2I2NTY1NGY0YmRkNzY3Mg","altText":"2000_0200000700031a8a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000700031a8a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000700031a8a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODIwN3xpbWFnZS9qcGVnfGFEZ3pMMmhtWWk4eE5UQTJPREl4TnpnMk9ETXhPQzh5TURBd1h6QXlNREF3TURBM01EQXdNekZoT0dFd01EQXhNREJpTmw5RVJTNXFjR2N8MDk4OTJmNmZhNTc3ZWYxYjkwYTJhNWI2NTQ4NTY2OTlkZjExMTY3NjE1YWM2NWM0M2I2NTY1NGY0YmRkNzY3Mg","altText":"2000_0200000700031a8a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000700031a8a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000700031a8a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODIwN3xpbWFnZS9qcGVnfGFEZ3pMMmhtWWk4eE5UQTJPREl4TnpnMk9ETXhPQzh5TURBd1h6QXlNREF3TURBM01EQXdNekZoT0dFd01EQXhNREJpTmw5RVJTNXFjR2N8MDk4OTJmNmZhNTc3ZWYxYjkwYTJhNWI2NTQ4NTY2OTlkZjExMTY3NjE1YWM2NWM0M2I2NTY1NGY0YmRkNzY3Mg","altText":"2000_0200000700031a8a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000700031a8a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000700031a8a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDMyfGltYWdlL2pwZWd8YUdabUwyZzBZaTh4TlRBMk9ESXhPVEE0TURjek5DOHlNREJmTURJd01EQXdNRGN3TURBek1XRTRZVEF3TURFd01HSTJYMFJGTG1wd1p3fDhkODYyM2M1NWZiNzJjZTA2MWE2MzY1MTMxMDBiODBiYzNhNGQxMTc0NWI3ZTU4OTRhMDlkZTc2ZWFmMDc1NjI","altText":"200_0200000700031a8a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000700031a8a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000700031a8a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDMyfGltYWdlL2pwZWd8YUdabUwyZzBZaTh4TlRBMk9ESXhPVEE0TURjek5DOHlNREJmTURJd01EQXdNRGN3TURBek1XRTRZVEF3TURFd01HSTJYMFJGTG1wd1p3fDhkODYyM2M1NWZiNzJjZTA2MWE2MzY1MTMxMDBiODBiYzNhNGQxMTc0NWI3ZTU4OTRhMDlkZTc2ZWFmMDc1NjI","altText":"200_0200000700031a8a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000700031a8a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000700031a8a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODIwN3xpbWFnZS9qcGVnfGFEZ3pMMmhtWWk4eE5UQTJPREl4TnpnMk9ETXhPQzh5TURBd1h6QXlNREF3TURBM01EQXdNekZoT0dFd01EQXhNREJpTmw5RVJTNXFjR2N8MDk4OTJmNmZhNTc3ZWYxYjkwYTJhNWI2NTQ4NTY2OTlkZjExMTY3NjE1YWM2NWM0M2I2NTY1NGY0YmRkNzY3Mg","altText":"2000_0200000700031a8a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000700031a8a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000700031a8a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODIwN3xpbWFnZS9qcGVnfGFEQXdMMmhpTmk4eE5UQTJPREl4T0RBMk5Ea3lOaTh4TkRRd1h6QXlNREF3TURBM01EQXdNekZoT0dFd01EQXhNREJpTmw5RVJTNXFjR2N8N2M4YzJmYzAzOWRiYzZlZTZiZWRlMzFlZDNlNzY1YzhkZDZkM2VkNzJmZmRhN2Y2Yjk0ZGY3NTcxZjY5OGU3NA","altText":"1440_0200000700031a8a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000700031a8a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000700031a8a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODIwN3xpbWFnZS9qcGVnfGFETXhMMmhoWXk4eE5UQTJPREl4T0RNeU56QTNNQzh4TWpnd1h6QXlNREF3TURBM01EQXdNekZoT0dFd01EQXhNREJpTmw5RVJTNXFjR2N8YjQwYTFiNTUxYjFmYmNkZWRmMDhkODExZTI4ODBmYjE4MGI0MWVhZDg2M2UwMWQ5MzQzNTNiNWU0MmQ5NmRmOQ","altText":"1280_0200000700031a8a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000700031a8a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000700031a8a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODIwN3xpbWFnZS9qcGVnfGFEY3lMMmhoT0M4eE5UQTJPREl4T0RRMU9ERTBNaTh4TURJMFh6QXlNREF3TURBM01EQXdNekZoT0dFd01EQXhNREJpTmw5RVJTNXFjR2N8ZmZjYzIwMTUzZTg4MzhjNzYyNTU4NTcwNjBjYWUzY2U4MzAzNTc3NGRjODY3ZGFiMTM0NTJiNzRmOWM4YTdmMQ","altText":"1024_0200000700031a8a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000700031a8a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000700031a8a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTk2N3xpbWFnZS9qcGVnfGFEa3hMMmc1WlM4eE5UQTJPREl4T0RjeU1ESTROaTgzTmpoZk1ESXdNREF3TURjd01EQXpNV0U0WVRBd01ERXdNR0kyWDBSRkxtcHdad3wwMWNiMzVhYWNjN2RhYmNiYTZiYzliNzcwYmE5YTc5NTUxZDg3Njg2NDI1MWQzNTExYTVjODE3OTcxOGVkZTJl","altText":"768_0200000700031a8a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000700031a8a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000700031a8a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTY5MXxpbWFnZS9qcGVnfGFEZGtMMmc1Tnk4eE5UQTJPREl4T0RrME9UWTJNaTgwT0RCZk1ESXdNREF3TURjd01EQXpNV0U0WVRBd01ERXdNR0kyWDBSRkxtcHdad3wzZWE3MjJkYmQ4N2U3OGRiOGVmODQ2ZTZlMzE1ZTBiMTAyMzIzMTZmNGE1ZWI5ZGNkYzM3MmI0NTVlYTI3ZGU3","altText":"480_0200000700031a8a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000700031a8a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000700031a8a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDMyfGltYWdlL2pwZWd8YUdabUwyZzBZaTh4TlRBMk9ESXhPVEE0TURjek5DOHlNREJmTURJd01EQXdNRGN3TURBek1XRTRZVEF3TURFd01HSTJYMFJGTG1wd1p3fDhkODYyM2M1NWZiNzJjZTA2MWE2MzY1MTMxMDBiODBiYzNhNGQxMTc0NWI3ZTU4OTRhMDlkZTc2ZWFmMDc1NjI","altText":"200_0200000700031a8a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000700031a8a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000700031a8a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODI1fGltYWdlL2pwZWd8YURCaUwyZ3pPQzh4TlRBMk9ESXhPVFl6TnpjNU1DOHhNakJmTURJd01EQXdNRGN3TURBek1XRTRZVEF3TURFd01HSTJYMFJGTG1wd1p3fDRkZmRmNmE3ZTU4YzA5YzI3OTQ4ZTU2ODAyYmMxMWJlNDBjMzhiOTlhMGMxZjA2NWFjNWIzMzU0NGQ5NGJkYWQ","altText":"120_0200000700031a8a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000700031a8a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0NTg1OTV8aW1hZ2UvanBlZ3xhRFk0TDJobE1DOHhOVEEyT0RJeE56QTRNVGc0Tmd8OTBmYzg4MThjYjRjYzc1MjQ4N2EyNDNlZmQwZDM5YmZiYmFmMzI2NjViZDAyMjAwMDYyMmM3OWUxMGY4ZTIyNw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000700031a8a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000120001a52b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTUxMHxpbWFnZS9qcGVnfGFEYzRMMmhpTnk4eE5UQTJOVGd5TXpJeE5UWTBOaTh5TURBd1h6QXlNREF3TURFeU1EQXdNV0UxTW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8NGE0YmQ5ZjdiZmYyMjY1MWMwNDE2YWNlYmIyODA3YzVhZTI1YWQ2ODBhZjdkYzQyZWM2NWIyMzM2ZjZmNzVjYw","altText":"2000_020000120001a52b000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001a52b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000120001a52b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTUxMHxpbWFnZS9qcGVnfGFEYzRMMmhpTnk4eE5UQTJOVGd5TXpJeE5UWTBOaTh5TURBd1h6QXlNREF3TURFeU1EQXdNV0UxTW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8NGE0YmQ5ZjdiZmYyMjY1MWMwNDE2YWNlYmIyODA3YzVhZTI1YWQ2ODBhZjdkYzQyZWM2NWIyMzM2ZjZmNzVjYw","altText":"2000_020000120001a52b000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001a52b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000120001a52b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTUxMHxpbWFnZS9qcGVnfGFEYzRMMmhpTnk4eE5UQTJOVGd5TXpJeE5UWTBOaTh5TURBd1h6QXlNREF3TURFeU1EQXdNV0UxTW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8NGE0YmQ5ZjdiZmYyMjY1MWMwNDE2YWNlYmIyODA3YzVhZTI1YWQ2ODBhZjdkYzQyZWM2NWIyMzM2ZjZmNzVjYw","altText":"2000_020000120001a52b000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001a52b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000120001a52b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODM1fGltYWdlL2pwZWd8YUdSbUwyZzFNQzh4TlRBMk5UZ3lOREV6TXpFMU1DOHlNREJmTURJd01EQXdNVEl3TURBeFlUVXlZakF3TURFd01HSTJYMFJGTG1wd1p3fGRjYjQyZjU0MDg0YmQwYjgwYTQwODBiNjNlODhhZDM4ZDQ2MzU5ZGY2ZTY0MjMwZGQ2OWMzMTliNTk0MjA4MTg","altText":"200_020000120001a52b000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001a52b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000120001a52b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODM1fGltYWdlL2pwZWd8YUdSbUwyZzFNQzh4TlRBMk5UZ3lOREV6TXpFMU1DOHlNREJmTURJd01EQXdNVEl3TURBeFlUVXlZakF3TURFd01HSTJYMFJGTG1wd1p3fGRjYjQyZjU0MDg0YmQwYjgwYTQwODBiNjNlODhhZDM4ZDQ2MzU5ZGY2ZTY0MjMwZGQ2OWMzMTliNTk0MjA4MTg","altText":"200_020000120001a52b000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001a52b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000120001a52b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTUxMHxpbWFnZS9qcGVnfGFEYzRMMmhpTnk4eE5UQTJOVGd5TXpJeE5UWTBOaTh5TURBd1h6QXlNREF3TURFeU1EQXdNV0UxTW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8NGE0YmQ5ZjdiZmYyMjY1MWMwNDE2YWNlYmIyODA3YzVhZTI1YWQ2ODBhZjdkYzQyZWM2NWIyMzM2ZjZmNzVjYw","altText":"2000_020000120001a52b000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001a52b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000120001a52b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTUxMHxpbWFnZS9qcGVnfGFHSTVMMmhpTXk4eE5UQTJOVGd5TXpNME5qY3hPQzh4TkRRd1h6QXlNREF3TURFeU1EQXdNV0UxTW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8ZDYwMzcwMDAyYmJjNGQyOTc2YzJmZmJhMDU0ZmU5MzBlYTMwYzAzY2Q2YTEzMmIzNTk2OWIyZjJkYzI5Y2I0MA","altText":"1440_020000120001a52b000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000120001a52b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000120001a52b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTUxMHxpbWFnZS9qcGVnfGFHVmlMMmhoT1M4eE5UQTJOVGd5TXpZd09EZzJNaTh4TWpnd1h6QXlNREF3TURFeU1EQXdNV0UxTW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8NDU0Mjg4ZGExYmY1MjYxMDVkN2YyNmQ3ZDJhOGU1NGFjNGYzYjEwMzBkZDJjZTk4ZjkwZDRmZWM5ODNlYzM0NQ","altText":"1280_020000120001a52b000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000120001a52b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000120001a52b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTUxMHxpbWFnZS9qcGVnfGFESmpMMmhoTmk4eE5UQTJOVGd5TXpjek9Ua3pOQzh4TURJMFh6QXlNREF3TURFeU1EQXdNV0UxTW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8M2UwNDk3OWI0MWI5MWRmODM1ODVjZDdiYTkxODM3ZDcyMmZmNzEyMjdlYTU1ZDZmMDFhNzMzMTcwNGQ1OWQyZg","altText":"1024_020000120001a52b000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000120001a52b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000120001a52b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTUxMHxpbWFnZS9qcGVnfGFERmhMMmhoTXk4eE5UQTJOVGd5TXpnd05UUTNNQzgzTmpoZk1ESXdNREF3TVRJd01EQXhZVFV5WWpBd01ERXdNR0kyWDBSRkxtcHdad3xjMzJjYzYyMTk3ZTI5MDA3N2NkNWNmNjczY2ZkZDg1MTEzZTkxYTZmNzllMzljZDRhODkyOGIxNDE2OWIxOThl","altText":"768_020000120001a52b000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000120001a52b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000120001a52b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODEwNHxpbWFnZS9qcGVnfGFEVTVMMmhoTWk4eE5UQTJOVGd5TXpnM01UQXdOaTgwT0RCZk1ESXdNREF3TVRJd01EQXhZVFV5WWpBd01ERXdNR0kyWDBSRkxtcHdad3w1ZDg2NDk4ZjUyN2RhYWFmNjZjOWQyMWVhMjRjZmQxMWVjODExMjI1MzczMjAxNWJmZjI5ZTBiMzcwMGE3NWEx","altText":"480_020000120001a52b000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000120001a52b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000120001a52b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODM1fGltYWdlL2pwZWd8YUdSbUwyZzFNQzh4TlRBMk5UZ3lOREV6TXpFMU1DOHlNREJmTURJd01EQXdNVEl3TURBeFlUVXlZakF3TURFd01HSTJYMFJGTG1wd1p3fGRjYjQyZjU0MDg0YmQwYjgwYTQwODBiNjNlODhhZDM4ZDQ2MzU5ZGY2ZTY0MjMwZGQ2OWMzMTliNTk0MjA4MTg","altText":"200_020000120001a52b000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001a52b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000120001a52b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDUyfGltYWdlL2pwZWd8YURVd0wyZzBOaTh4TlRBMk5UZ3lORFEyTURnek1DOHhNakJmTURJd01EQXdNVEl3TURBeFlUVXlZakF3TURFd01HSTJYMFJGTG1wd1p3fGQ4OGNmYjljZDUwNGNkZWU1NGVmYjU1M2FmMTcwMDA1NWVkYjE1ODZjNDRiNzM5YWJjNDk0MjAzYmMwMWZiZjk","altText":"120_020000120001a52b000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000120001a52b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0NTg0NXxpbWFnZS9qcGVnfGFHWmpMMmhtTXk4eE5UQTJOVGd5TWpnNE56azJOZ3wwYTNmMWFkMjQ4ZWQ5MWIzM2JkNWQ5YjUwYTNiZGUyMmFiNjEzYjhkM2U3NzM0NjU1MjNkYWRkNDE1YzhlMjRi","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000120001a52b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000700031a8a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODIwN3xpbWFnZS9qcGVnfGFEZ3pMMmhtWWk4eE5UQTJPREl4TnpnMk9ETXhPQzh5TURBd1h6QXlNREF3TURBM01EQXdNekZoT0dFd01EQXhNREJpTmw5RVJTNXFjR2N8MDk4OTJmNmZhNTc3ZWYxYjkwYTJhNWI2NTQ4NTY2OTlkZjExMTY3NjE1YWM2NWM0M2I2NTY1NGY0YmRkNzY3Mg","altText":"2000_0200000700031a8a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000700031a8a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000700031a8a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODIwN3xpbWFnZS9qcGVnfGFEZ3pMMmhtWWk4eE5UQTJPREl4TnpnMk9ETXhPQzh5TURBd1h6QXlNREF3TURBM01EQXdNekZoT0dFd01EQXhNREJpTmw5RVJTNXFjR2N8MDk4OTJmNmZhNTc3ZWYxYjkwYTJhNWI2NTQ4NTY2OTlkZjExMTY3NjE1YWM2NWM0M2I2NTY1NGY0YmRkNzY3Mg","altText":"2000_0200000700031a8a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000700031a8a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000700031a8a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODIwN3xpbWFnZS9qcGVnfGFEZ3pMMmhtWWk4eE5UQTJPREl4TnpnMk9ETXhPQzh5TURBd1h6QXlNREF3TURBM01EQXdNekZoT0dFd01EQXhNREJpTmw5RVJTNXFjR2N8MDk4OTJmNmZhNTc3ZWYxYjkwYTJhNWI2NTQ4NTY2OTlkZjExMTY3NjE1YWM2NWM0M2I2NTY1NGY0YmRkNzY3Mg","altText":"2000_0200000700031a8a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000700031a8a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000700031a8a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDMyfGltYWdlL2pwZWd8YUdabUwyZzBZaTh4TlRBMk9ESXhPVEE0TURjek5DOHlNREJmTURJd01EQXdNRGN3TURBek1XRTRZVEF3TURFd01HSTJYMFJGTG1wd1p3fDhkODYyM2M1NWZiNzJjZTA2MWE2MzY1MTMxMDBiODBiYzNhNGQxMTc0NWI3ZTU4OTRhMDlkZTc2ZWFmMDc1NjI","altText":"200_0200000700031a8a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000700031a8a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000700031a8a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDMyfGltYWdlL2pwZWd8YUdabUwyZzBZaTh4TlRBMk9ESXhPVEE0TURjek5DOHlNREJmTURJd01EQXdNRGN3TURBek1XRTRZVEF3TURFd01HSTJYMFJGTG1wd1p3fDhkODYyM2M1NWZiNzJjZTA2MWE2MzY1MTMxMDBiODBiYzNhNGQxMTc0NWI3ZTU4OTRhMDlkZTc2ZWFmMDc1NjI","altText":"200_0200000700031a8a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000700031a8a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000700031a8a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODIwN3xpbWFnZS9qcGVnfGFEZ3pMMmhtWWk4eE5UQTJPREl4TnpnMk9ETXhPQzh5TURBd1h6QXlNREF3TURBM01EQXdNekZoT0dFd01EQXhNREJpTmw5RVJTNXFjR2N8MDk4OTJmNmZhNTc3ZWYxYjkwYTJhNWI2NTQ4NTY2OTlkZjExMTY3NjE1YWM2NWM0M2I2NTY1NGY0YmRkNzY3Mg","altText":"2000_0200000700031a8a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000700031a8a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000700031a8a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODIwN3xpbWFnZS9qcGVnfGFEQXdMMmhpTmk4eE5UQTJPREl4T0RBMk5Ea3lOaTh4TkRRd1h6QXlNREF3TURBM01EQXdNekZoT0dFd01EQXhNREJpTmw5RVJTNXFjR2N8N2M4YzJmYzAzOWRiYzZlZTZiZWRlMzFlZDNlNzY1YzhkZDZkM2VkNzJmZmRhN2Y2Yjk0ZGY3NTcxZjY5OGU3NA","altText":"1440_0200000700031a8a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000700031a8a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000700031a8a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODIwN3xpbWFnZS9qcGVnfGFETXhMMmhoWXk4eE5UQTJPREl4T0RNeU56QTNNQzh4TWpnd1h6QXlNREF3TURBM01EQXdNekZoT0dFd01EQXhNREJpTmw5RVJTNXFjR2N8YjQwYTFiNTUxYjFmYmNkZWRmMDhkODExZTI4ODBmYjE4MGI0MWVhZDg2M2UwMWQ5MzQzNTNiNWU0MmQ5NmRmOQ","altText":"1280_0200000700031a8a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000700031a8a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000700031a8a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODIwN3xpbWFnZS9qcGVnfGFEY3lMMmhoT0M4eE5UQTJPREl4T0RRMU9ERTBNaTh4TURJMFh6QXlNREF3TURBM01EQXdNekZoT0dFd01EQXhNREJpTmw5RVJTNXFjR2N8ZmZjYzIwMTUzZTg4MzhjNzYyNTU4NTcwNjBjYWUzY2U4MzAzNTc3NGRjODY3ZGFiMTM0NTJiNzRmOWM4YTdmMQ","altText":"1024_0200000700031a8a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000700031a8a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000700031a8a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTk2N3xpbWFnZS9qcGVnfGFEa3hMMmc1WlM4eE5UQTJPREl4T0RjeU1ESTROaTgzTmpoZk1ESXdNREF3TURjd01EQXpNV0U0WVRBd01ERXdNR0kyWDBSRkxtcHdad3wwMWNiMzVhYWNjN2RhYmNiYTZiYzliNzcwYmE5YTc5NTUxZDg3Njg2NDI1MWQzNTExYTVjODE3OTcxOGVkZTJl","altText":"768_0200000700031a8a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000700031a8a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000700031a8a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTY5MXxpbWFnZS9qcGVnfGFEZGtMMmc1Tnk4eE5UQTJPREl4T0RrME9UWTJNaTgwT0RCZk1ESXdNREF3TURjd01EQXpNV0U0WVRBd01ERXdNR0kyWDBSRkxtcHdad3wzZWE3MjJkYmQ4N2U3OGRiOGVmODQ2ZTZlMzE1ZTBiMTAyMzIzMTZmNGE1ZWI5ZGNkYzM3MmI0NTVlYTI3ZGU3","altText":"480_0200000700031a8a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000700031a8a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000700031a8a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDMyfGltYWdlL2pwZWd8YUdabUwyZzBZaTh4TlRBMk9ESXhPVEE0TURjek5DOHlNREJmTURJd01EQXdNRGN3TURBek1XRTRZVEF3TURFd01HSTJYMFJGTG1wd1p3fDhkODYyM2M1NWZiNzJjZTA2MWE2MzY1MTMxMDBiODBiYzNhNGQxMTc0NWI3ZTU4OTRhMDlkZTc2ZWFmMDc1NjI","altText":"200_0200000700031a8a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000700031a8a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000700031a8a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODI1fGltYWdlL2pwZWd8YURCaUwyZ3pPQzh4TlRBMk9ESXhPVFl6TnpjNU1DOHhNakJmTURJd01EQXdNRGN3TURBek1XRTRZVEF3TURFd01HSTJYMFJGTG1wd1p3fDRkZmRmNmE3ZTU4YzA5YzI3OTQ4ZTU2ODAyYmMxMWJlNDBjMzhiOTlhMGMxZjA2NWFjNWIzMzU0NGQ5NGJkYWQ","altText":"120_0200000700031a8a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000700031a8a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0NTg1OTV8aW1hZ2UvanBlZ3xhRFk0TDJobE1DOHhOVEEyT0RJeE56QTRNVGc0Tmd8OTBmYzg4MThjYjRjYzc1MjQ4N2EyNDNlZmQwZDM5YmZiYmFmMzI2NjViZDAyMjAwMDYyMmM3OWUxMGY4ZTIyNw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000700031a8a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000120001a52b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTUxMHxpbWFnZS9qcGVnfGFEYzRMMmhpTnk4eE5UQTJOVGd5TXpJeE5UWTBOaTh5TURBd1h6QXlNREF3TURFeU1EQXdNV0UxTW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8NGE0YmQ5ZjdiZmYyMjY1MWMwNDE2YWNlYmIyODA3YzVhZTI1YWQ2ODBhZjdkYzQyZWM2NWIyMzM2ZjZmNzVjYw","altText":"2000_020000120001a52b000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001a52b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000120001a52b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTUxMHxpbWFnZS9qcGVnfGFEYzRMMmhpTnk4eE5UQTJOVGd5TXpJeE5UWTBOaTh5TURBd1h6QXlNREF3TURFeU1EQXdNV0UxTW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8NGE0YmQ5ZjdiZmYyMjY1MWMwNDE2YWNlYmIyODA3YzVhZTI1YWQ2ODBhZjdkYzQyZWM2NWIyMzM2ZjZmNzVjYw","altText":"2000_020000120001a52b000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001a52b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000120001a52b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTUxMHxpbWFnZS9qcGVnfGFEYzRMMmhpTnk4eE5UQTJOVGd5TXpJeE5UWTBOaTh5TURBd1h6QXlNREF3TURFeU1EQXdNV0UxTW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8NGE0YmQ5ZjdiZmYyMjY1MWMwNDE2YWNlYmIyODA3YzVhZTI1YWQ2ODBhZjdkYzQyZWM2NWIyMzM2ZjZmNzVjYw","altText":"2000_020000120001a52b000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001a52b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000120001a52b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODM1fGltYWdlL2pwZWd8YUdSbUwyZzFNQzh4TlRBMk5UZ3lOREV6TXpFMU1DOHlNREJmTURJd01EQXdNVEl3TURBeFlUVXlZakF3TURFd01HSTJYMFJGTG1wd1p3fGRjYjQyZjU0MDg0YmQwYjgwYTQwODBiNjNlODhhZDM4ZDQ2MzU5ZGY2ZTY0MjMwZGQ2OWMzMTliNTk0MjA4MTg","altText":"200_020000120001a52b000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001a52b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000120001a52b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODM1fGltYWdlL2pwZWd8YUdSbUwyZzFNQzh4TlRBMk5UZ3lOREV6TXpFMU1DOHlNREJmTURJd01EQXdNVEl3TURBeFlUVXlZakF3TURFd01HSTJYMFJGTG1wd1p3fGRjYjQyZjU0MDg0YmQwYjgwYTQwODBiNjNlODhhZDM4ZDQ2MzU5ZGY2ZTY0MjMwZGQ2OWMzMTliNTk0MjA4MTg","altText":"200_020000120001a52b000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001a52b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000120001a52b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTUxMHxpbWFnZS9qcGVnfGFEYzRMMmhpTnk4eE5UQTJOVGd5TXpJeE5UWTBOaTh5TURBd1h6QXlNREF3TURFeU1EQXdNV0UxTW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8NGE0YmQ5ZjdiZmYyMjY1MWMwNDE2YWNlYmIyODA3YzVhZTI1YWQ2ODBhZjdkYzQyZWM2NWIyMzM2ZjZmNzVjYw","altText":"2000_020000120001a52b000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001a52b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000120001a52b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTUxMHxpbWFnZS9qcGVnfGFHSTVMMmhpTXk4eE5UQTJOVGd5TXpNME5qY3hPQzh4TkRRd1h6QXlNREF3TURFeU1EQXdNV0UxTW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8ZDYwMzcwMDAyYmJjNGQyOTc2YzJmZmJhMDU0ZmU5MzBlYTMwYzAzY2Q2YTEzMmIzNTk2OWIyZjJkYzI5Y2I0MA","altText":"1440_020000120001a52b000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000120001a52b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000120001a52b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTUxMHxpbWFnZS9qcGVnfGFHVmlMMmhoT1M4eE5UQTJOVGd5TXpZd09EZzJNaTh4TWpnd1h6QXlNREF3TURFeU1EQXdNV0UxTW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8NDU0Mjg4ZGExYmY1MjYxMDVkN2YyNmQ3ZDJhOGU1NGFjNGYzYjEwMzBkZDJjZTk4ZjkwZDRmZWM5ODNlYzM0NQ","altText":"1280_020000120001a52b000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000120001a52b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000120001a52b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTUxMHxpbWFnZS9qcGVnfGFESmpMMmhoTmk4eE5UQTJOVGd5TXpjek9Ua3pOQzh4TURJMFh6QXlNREF3TURFeU1EQXdNV0UxTW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8M2UwNDk3OWI0MWI5MWRmODM1ODVjZDdiYTkxODM3ZDcyMmZmNzEyMjdlYTU1ZDZmMDFhNzMzMTcwNGQ1OWQyZg","altText":"1024_020000120001a52b000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000120001a52b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000120001a52b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTUxMHxpbWFnZS9qcGVnfGFERmhMMmhoTXk4eE5UQTJOVGd5TXpnd05UUTNNQzgzTmpoZk1ESXdNREF3TVRJd01EQXhZVFV5WWpBd01ERXdNR0kyWDBSRkxtcHdad3xjMzJjYzYyMTk3ZTI5MDA3N2NkNWNmNjczY2ZkZDg1MTEzZTkxYTZmNzllMzljZDRhODkyOGIxNDE2OWIxOThl","altText":"768_020000120001a52b000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000120001a52b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000120001a52b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODEwNHxpbWFnZS9qcGVnfGFEVTVMMmhoTWk4eE5UQTJOVGd5TXpnM01UQXdOaTgwT0RCZk1ESXdNREF3TVRJd01EQXhZVFV5WWpBd01ERXdNR0kyWDBSRkxtcHdad3w1ZDg2NDk4ZjUyN2RhYWFmNjZjOWQyMWVhMjRjZmQxMWVjODExMjI1MzczMjAxNWJmZjI5ZTBiMzcwMGE3NWEx","altText":"480_020000120001a52b000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000120001a52b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000120001a52b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODM1fGltYWdlL2pwZWd8YUdSbUwyZzFNQzh4TlRBMk5UZ3lOREV6TXpFMU1DOHlNREJmTURJd01EQXdNVEl3TURBeFlUVXlZakF3TURFd01HSTJYMFJGTG1wd1p3fGRjYjQyZjU0MDg0YmQwYjgwYTQwODBiNjNlODhhZDM4ZDQ2MzU5ZGY2ZTY0MjMwZGQ2OWMzMTliNTk0MjA4MTg","altText":"200_020000120001a52b000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001a52b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000120001a52b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDUyfGltYWdlL2pwZWd8YURVd0wyZzBOaTh4TlRBMk5UZ3lORFEyTURnek1DOHhNakJmTURJd01EQXdNVEl3TURBeFlUVXlZakF3TURFd01HSTJYMFJGTG1wd1p3fGQ4OGNmYjljZDUwNGNkZWU1NGVmYjU1M2FmMTcwMDA1NWVkYjE1ODZjNDRiNzM5YWJjNDk0MjAzYmMwMWZiZjk","altText":"120_020000120001a52b000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000120001a52b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0NTg0NXxpbWFnZS9qcGVnfGFHWmpMMmhtTXk4eE5UQTJOVGd5TWpnNE56azJOZ3wwYTNmMWFkMjQ4ZWQ5MWIzM2JkNWQ5YjUwYTNiZGUyMmFiNjEzYjhkM2U3NzM0NjU1MjNkYWRkNDE1YzhlMjRi","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000120001a52b000100b6_DE.jpg"}],"categories":[{"code":"50004","name":"Pluggable Connection Systems","url":"/c/pluggable-connection-systems","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connection-systems","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10004","name":"Pluggable Connectors","url":"/c/pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"The right solution for every application: Whether on the printed circuit board, in the control cabinet or for lighting connection, WAGO's pluggable connectors quickly and easily connect to the widest variety of applications.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-pluggable-connectors"},{"code":"20039","name":"WINSTA® MIDI","url":"/c/winsta-midi","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"winsta-midi","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"770-617","stock":null,"url":"/pluggable-connectors/t-distribution-connector/p/770-617","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["770-617","lights"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918934961","primaryCategoryName":"Pluggable Connectors","numberContentUnits":50.0,"numberPackageUnits":50.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20039","name":"WINSTA® MIDI","url":"/c/winsta-midi","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"winsta-midi","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"WINSTA® MIDI","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"T-distribution connector","primaryImageUrl":null,"productGroup":null,"nameEn":"T-distribution connector; 5-pole; Cod. I; 1 input; 2 outputs; 2 locking levers; blue","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"51153074","stockArticle":true,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Distribution connector","productColor":{"imageType":null,"format":null,"url":"/medias/0004.png?context=bWFzdGVyfGltYWdlc3wyNTB8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnMU1pOW9OamN2TVRBME1qa3pPVFkyT0RBM016UXVjRzVufDY1NmFiMzE4Yjk1ZDlhMGM2ZWU5YmNiMzY3ODc3MTliMWVkMTRhZWEzMjM4YjdlZGU4ZTg2OTY2Y2VmZTE5MDQ","altText":"blue","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":"9tUXp_2TaHGd8pX9P5dpiN","hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}