[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"770-703/009-000","name":"Snap-in socket; with protruding mating face; 3-pole; Cod. A; 4,00 mm²; black","url":"/pluggable-connectors/snap-in-socket/p/770-703_009-000","description":"<h2>Female connector/socket <i>WINSTA</i>® MIDI A coding</h2><br/><br/>For power and signal transmission: The <i>WINSTA</i>® MIDI female connector/socket with protection type IP20. WAGO pluggable installation connectors can be used when criteria repeat or are planned on a specific pattern, for example for installing grid lighting or flush-mount lighting. The color coding and mechanical coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. The pluggable installation connector is protected in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). This means that users' fingers will never come into contact with electrified contact elements. General mains applications for almost any domain of use can be implemented with <i>WINSTA</i>® MIDI pluggable installation connectors with A coding. This pluggable installation connector is designed for a load of up to 25 A. Thus, it can also be used for high power loads. Our <i>WINSTA</i>® MIDI product line achieves flexibility for the installation. With its Push-in CAGE CLAMP® spring pressure connection technology, it ensures error-free, time-saving installation and offers flexibility for meeting various installation requirements.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® MIDI</h3><br/><br/>The WINSTA® Pluggable Connection System allows pluggable electrical installation. This saves time, lowers costs, and reduces the need for servicing. Choose quality and durability – with protection against mismating from WAGO makes the installation of electrical components substantially easier. <br/><br/><ul><br/><li>effective protection against mismating</li><li>simple circuits</li><li>with A coding for use in many general mains applications</li><li>ready to install and use immediately</li><li>rapid, structured electrical installation</li></ul>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNTI4NTJ8aW1hZ2UvanBlZ3xhRFJqTDJnM055OHhOVEUwTlRNek5ETTNORFF6TUF8MmQyYmQzMjViNGJmNjc3OWU1NGY0MzA1ZDU0MGIyYTgxYTNhYjgzYzc1Njc5NGQzNWM1Njc2M2I1OWJhOTRkOQ","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000300029c5f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNTI4NTJ8aW1hZ2UvanBlZ3xhRFJqTDJnM055OHhOVEUwTlRNek5ETTNORFF6TUF8MmQyYmQzMjViNGJmNjc3OWU1NGY0MzA1ZDU0MGIyYTgxYTNhYjgzYzc1Njc5NGQzNWM1Njc2M2I1OWJhOTRkOQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000300029c5f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MDk2MzB8aW1hZ2UvanBlZ3xhR1l6TDJnM09TOHhOVEUwTlRNek5EUXdOekU1T0F8MmMxMjIwOWU3Y2IxNjk2OWVhOGQ5OGYyNTAwMDQ2NjM1MzI2ZjQ3MzYwY2UxNGI5ZjExZjhkZDBiODM2ODY4ZQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"0200000300029d91000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000300029cf8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTI2OXxpbWFnZS9qcGVnfGFEUTFMMmcwTVM4eE5URXpNall4TmpNMU9UazJOaTh5TURBd1h6QXlNREF3TURBek1EQXdNamxqWmpnd01EQXhNREJpTmw5RVJTNXFjR2N8YjE5ZWRjNjc5ZWJlM2MzZjEyMjJkNmE0NjQ1NTM5MDFmODdlMGYzOWI4YzAzMTQyYTgxMWE5MzlmMjJjMDQ2NQ","altText":"2000_0200000300029cf8000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_0200000300029cf8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000300029cf8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTI2OXxpbWFnZS9qcGVnfGFEUTFMMmcwTVM4eE5URXpNall4TmpNMU9UazJOaTh5TURBd1h6QXlNREF3TURBek1EQXdNamxqWmpnd01EQXhNREJpTmw5RVJTNXFjR2N8YjE5ZWRjNjc5ZWJlM2MzZjEyMjJkNmE0NjQ1NTM5MDFmODdlMGYzOWI4YzAzMTQyYTgxMWE5MzlmMjJjMDQ2NQ","altText":"2000_0200000300029cf8000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_0200000300029cf8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000300029cf8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTI2OXxpbWFnZS9qcGVnfGFEUTFMMmcwTVM4eE5URXpNall4TmpNMU9UazJOaTh5TURBd1h6QXlNREF3TURBek1EQXdNamxqWmpnd01EQXhNREJpTmw5RVJTNXFjR2N8YjE5ZWRjNjc5ZWJlM2MzZjEyMjJkNmE0NjQ1NTM5MDFmODdlMGYzOWI4YzAzMTQyYTgxMWE5MzlmMjJjMDQ2NQ","altText":"2000_0200000300029cf8000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_0200000300029cf8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000300029cf8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTYzfGltYWdlL2pwZWd8YURka0wyaGlPQzh4TlRFek1qWXhOemN6TmpJeU1pOHlNREJmTURJd01EQXdNRE13TURBeU9XTm1PREF3TURFd01HSTJYMFJGTG1wd1p3fDJiMjE3MWI5OWIyMTljZDQ1OTg3OTY3YjYzNmQyYzAwZGM1N2Y1M2YwNTZiNjU2OWQ1OGM2YjZkYTUxYWNkYzE","altText":"200_0200000300029cf8000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_0200000300029cf8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000300029cf8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTYzfGltYWdlL2pwZWd8YURka0wyaGlPQzh4TlRFek1qWXhOemN6TmpJeU1pOHlNREJmTURJd01EQXdNRE13TURBeU9XTm1PREF3TURFd01HSTJYMFJGTG1wd1p3fDJiMjE3MWI5OWIyMTljZDQ1OTg3OTY3YjYzNmQyYzAwZGM1N2Y1M2YwNTZiNjU2OWQ1OGM2YjZkYTUxYWNkYzE","altText":"200_0200000300029cf8000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_0200000300029cf8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000300029cf8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTI2OXxpbWFnZS9qcGVnfGFEUTFMMmcwTVM4eE5URXpNall4TmpNMU9UazJOaTh5TURBd1h6QXlNREF3TURBek1EQXdNamxqWmpnd01EQXhNREJpTmw5RVJTNXFjR2N8YjE5ZWRjNjc5ZWJlM2MzZjEyMjJkNmE0NjQ1NTM5MDFmODdlMGYzOWI4YzAzMTQyYTgxMWE5MzlmMjJjMDQ2NQ","altText":"2000_0200000300029cf8000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_0200000300029cf8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000300029cf8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTI2OXxpbWFnZS9qcGVnfGFHUTBMMmcwWWk4eE5URXpNall4TmpZNE56WTBOaTh4TkRRd1h6QXlNREF3TURBek1EQXdNamxqWmpnd01EQXhNREJpTmw5RVJTNXFjR2N8MTNmMmRkNGE3MTVmNDRjZDE1NGY1YzQyODc4MmYyY2E3NzhhZWFiY2Y4MmUxMDRiNzFlMzBkMWE0OGU4M2Y5Yg","altText":"1440_0200000300029cf8000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_0200000300029cf8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000300029cf8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTI2OXxpbWFnZS9qcGVnfGFHVXpMMmcxTVM4eE5URXpNall4TmpneE9EY3hPQzh4TWpnd1h6QXlNREF3TURBek1EQXdNamxqWmpnd01EQXhNREJpTmw5RVJTNXFjR2N8NjJlZDQ0YjY5NmZlY2E1OWVhMmMxZTBmNTJlYTA1N2NmYmZlOTk0OWYwMzdmYzZmNWIzMDE3NDJjZGVmOTdkZA","altText":"1280_0200000300029cf8000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_0200000300029cf8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000300029cf8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTI2OXxpbWFnZS9qcGVnfGFESXdMMmhoTVM4eE5URXpNall4TnpBNE1EZzJNaTh4TURJMFh6QXlNREF3TURBek1EQXdNamxqWmpnd01EQXhNREJpTmw5RVJTNXFjR2N8MzEyNDJiNGNjNjMyMTU4YWRjYTcwODQxYWY5ODlmNzliN2ZjMDY0ZDYwNmIyNzVkNTViNjZlODEwZTIyMWY3OQ","altText":"1024_0200000300029cf8000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_0200000300029cf8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000300029cf8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDk5NXxpbWFnZS9qcGVnfGFHVm1MMmhoWVM4eE5URXpNall4TnpNME16QXdOaTgzTmpoZk1ESXdNREF3TURNd01EQXlPV05tT0RBd01ERXdNR0kyWDBSRkxtcHdad3wxODY4M2I3YTZhZTZhOWY2OTlhOTgwNDVlZjA4NTY5MGNlY2UxMTk0NzczMTFlMmZiMTBjZGNkMzY0NTQxYTRl","altText":"768_0200000300029cf8000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_0200000300029cf8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000300029cf8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTQ0OHxpbWFnZS9qcGVnfGFHRmpMMmhpTVM4eE5URXpNall4TnpVek9UWXhOQzgwT0RCZk1ESXdNREF3TURNd01EQXlPV05tT0RBd01ERXdNR0kyWDBSRkxtcHdad3w4YTVmZjVmOGQyMGJkMzc4NTU1MTg1YTI0Zjc2MjlmZmVhZjNkNDY3NGU0ZDA0YjcyYjYxMzkxMjY3ODA2YzVi","altText":"480_0200000300029cf8000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_0200000300029cf8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000300029cf8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTYzfGltYWdlL2pwZWd8YURka0wyaGlPQzh4TlRFek1qWXhOemN6TmpJeU1pOHlNREJmTURJd01EQXdNRE13TURBeU9XTm1PREF3TURFd01HSTJYMFJGTG1wd1p3fDJiMjE3MWI5OWIyMTljZDQ1OTg3OTY3YjYzNmQyYzAwZGM1N2Y1M2YwNTZiNjU2OWQ1OGM2YjZkYTUxYWNkYzE","altText":"200_0200000300029cf8000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_0200000300029cf8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000300029cf8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjYzfGltYWdlL2pwZWd8YUdKaEwyaGxOeTh4TlRFek1qWXhPRFExTnpFeE9DOHhNakJmTURJd01EQXdNRE13TURBeU9XTm1PREF3TURFd01HSTJYMFJGTG1wd1p3fDM0OWZjNmMzNDkzNTQyNTllNmEwODJlNWI1MjhkZmY4YjBlMDU0ZmFlOWRiZDA5Y2MwZGM3ZDliMjc0ZmU4OGM","altText":"120_0200000300029cf8000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_0200000300029cf8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMTcxNDN8aW1hZ2UvanBlZ3xhR0ZoTDJneU5TOHhOVEV6TWpZeE5UUXdPVFk1TkF8NGVkNTQwYjVkNGMyNzk3YmNhNjI4MjJkZTM2OWUzMjA4NjJjNjRjMmExNzhjOWVjOTYwMzZiYTk2NGU0YzQ2OA","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"0200000300029cf8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000120001aa3b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTM5MnxpbWFnZS9qcGVnfGFEY3dMMmhsWXk4eE5UQTJOVGM0TXpnMk1USTNPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV0ZoTTJJd01EQXhNREJpTmw5RVJTNXFjR2N8Y2VkMzIyMzdhOTQwNmMxMjM3MzNjNGI0Mzc0MDAwMjRlY2I2Y2UzOTdhMzhmY2ZkOTQzODA2ZTg3ODBmZTU0ZQ","altText":"2000_020000120001aa3b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001aa3b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000120001aa3b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTM5MnxpbWFnZS9qcGVnfGFEY3dMMmhsWXk4eE5UQTJOVGM0TXpnMk1USTNPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV0ZoTTJJd01EQXhNREJpTmw5RVJTNXFjR2N8Y2VkMzIyMzdhOTQwNmMxMjM3MzNjNGI0Mzc0MDAwMjRlY2I2Y2UzOTdhMzhmY2ZkOTQzODA2ZTg3ODBmZTU0ZQ","altText":"2000_020000120001aa3b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001aa3b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000120001aa3b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTM5MnxpbWFnZS9qcGVnfGFEY3dMMmhsWXk4eE5UQTJOVGM0TXpnMk1USTNPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV0ZoTTJJd01EQXhNREJpTmw5RVJTNXFjR2N8Y2VkMzIyMzdhOTQwNmMxMjM3MzNjNGI0Mzc0MDAwMjRlY2I2Y2UzOTdhMzhmY2ZkOTQzODA2ZTg3ODBmZTU0ZQ","altText":"2000_020000120001aa3b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001aa3b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000120001aa3b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjE5fGltYWdlL2pwZWd8YURObUwyZzRPUzh4TlRBMk5UYzRORFk0TURRM09DOHlNREJmTURJd01EQXdNVEl3TURBeFlXRXpZakF3TURFd01HSTJYMFJGTG1wd1p3fGQ0ZjU4OTY4YjA3ZGU3MjY2NGIyN2ZiZTE2MjRiNDRjZjdmNTZlYzE4OWM0OTY2NmRkZGRjMTIxODA0OWQ0Y2I","altText":"200_020000120001aa3b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001aa3b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000120001aa3b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjE5fGltYWdlL2pwZWd8YURObUwyZzRPUzh4TlRBMk5UYzRORFk0TURRM09DOHlNREJmTURJd01EQXdNVEl3TURBeFlXRXpZakF3TURFd01HSTJYMFJGTG1wd1p3fGQ0ZjU4OTY4YjA3ZGU3MjY2NGIyN2ZiZTE2MjRiNDRjZjdmNTZlYzE4OWM0OTY2NmRkZGRjMTIxODA0OWQ0Y2I","altText":"200_020000120001aa3b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001aa3b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000120001aa3b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTM5MnxpbWFnZS9qcGVnfGFEY3dMMmhsWXk4eE5UQTJOVGM0TXpnMk1USTNPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV0ZoTTJJd01EQXhNREJpTmw5RVJTNXFjR2N8Y2VkMzIyMzdhOTQwNmMxMjM3MzNjNGI0Mzc0MDAwMjRlY2I2Y2UzOTdhMzhmY2ZkOTQzODA2ZTg3ODBmZTU0ZQ","altText":"2000_020000120001aa3b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001aa3b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000120001aa3b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTM5MnxpbWFnZS9qcGVnfGFHWTJMMmc1WVM4eE5UQTJOVGM0TkRFeU16UXlNaTh4TkRRd1h6QXlNREF3TURFeU1EQXdNV0ZoTTJJd01EQXhNREJpTmw5RVJTNXFjR2N8MDk3YjQ2OGU3OGJhMTQ4YTVmOWM4MzcwNzNkMjMxNTYzZTcxNzNlM2ExNjg5YTUyOThlYmUwZTQzZjZiNTc1OQ","altText":"1440_020000120001aa3b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000120001aa3b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000120001aa3b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTM5MnxpbWFnZS9qcGVnfGFEUTRMMmc1WVM4eE5UQTJOVGM0TkRFNE9EazFPQzh4TWpnd1h6QXlNREF3TURFeU1EQXdNV0ZoTTJJd01EQXhNREJpTmw5RVJTNXFjR2N8MjJlMDNmZjM5ODMwNGU3MmZiZTBiMWY5MzA1Mzg5M2QwMTQ0NzU5ZjMzNzJmZGYyNjZmYmQxMjhlZWEwYmZjOA","altText":"1280_020000120001aa3b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000120001aa3b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000120001aa3b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTM5MnxpbWFnZS9qcGVnfGFETTNMMmc1Tnk4eE5UQTJOVGM0TkRJMU5EUTVOQzh4TURJMFh6QXlNREF3TURFeU1EQXdNV0ZoTTJJd01EQXhNREJpTmw5RVJTNXFjR2N8ZDgzODVkMzk1OWM4ZTRmMjRkZTc5OGUxOTZiMTBkMzAxMjRkYmEzYzU0NDU0MGFhZmIyZjM2NDk0NTRkZmRmNg","altText":"1024_020000120001aa3b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000120001aa3b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000120001aa3b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTM5MnxpbWFnZS9qcGVnfGFEYzRMMmc1TXk4eE5UQTJOVGM0TkRNNE5UVTJOaTgzTmpoZk1ESXdNREF3TVRJd01EQXhZV0V6WWpBd01ERXdNR0kyWDBSRkxtcHdad3xhNGYxYTA0NDM0ZmI5YmI5OTRiYjg2NzgwN2I0MjVjODdmMjk4NDBkNzY5M2ZiNjcyMWFiYzQ4OTI5YWFlOGIy","altText":"768_020000120001aa3b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000120001aa3b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000120001aa3b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjkyOHxpbWFnZS9qcGVnfGFEQXhMMmc0WVM4eE5UQTJOVGM0TkRZeE5EazBNaTgwT0RCZk1ESXdNREF3TVRJd01EQXhZV0V6WWpBd01ERXdNR0kyWDBSRkxtcHdad3xjNjNmYmJhYWFmN2NjZTUwMGYyNmIyOTJmMjhiZGM1YzYwNjAwZDg3MDg0NjUyZDdkYzkxNGQ5YzI0YmExOWEx","altText":"480_020000120001aa3b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000120001aa3b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000120001aa3b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjE5fGltYWdlL2pwZWd8YURObUwyZzRPUzh4TlRBMk5UYzRORFk0TURRM09DOHlNREJmTURJd01EQXdNVEl3TURBeFlXRXpZakF3TURFd01HSTJYMFJGTG1wd1p3fGQ0ZjU4OTY4YjA3ZGU3MjY2NGIyN2ZiZTE2MjRiNDRjZjdmNTZlYzE4OWM0OTY2NmRkZGRjMTIxODA0OWQ0Y2I","altText":"200_020000120001aa3b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001aa3b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000120001aa3b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTU2fGltYWdlL2pwZWd8YURBMkwyZ3pOQzh4TlRBMk5UYzROVEEzTXpZNU5DOHhNakJmTURJd01EQXdNVEl3TURBeFlXRXpZakF3TURFd01HSTJYMFJGTG1wd1p3fDQyMTJmMzk5ODRiMDFhMWE5YWRmOTYzYmI4ODczMzI3MGM0Y2E3MTU4Mjg1OTQyNmY1NjBhMjg4YTkxODJiNzY","altText":"120_020000120001aa3b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000120001aa3b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNTQwM3xpbWFnZS9qcGVnfGFERXdMMmhtWVM4eE5UQTJOVGM0TXpRMk9EQTJNZ3w4Yzc4NDJmNWU0N2NhYzJiNWI1MWQ4ZWM0YjQzODFlNmQ1NGI0MDA0OGU4NzYzNDhlMTRjNGEwZmQxOGE1ODhi","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000120001aa3b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-10934474-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTc1M3xpbWFnZS9qcGVnfGFEbGlMMmd6Wmk4eE5URXlOakUzTVRRNE5ERTVNQzh5TURBd1h6RXdPVE0wTkRjMFgwUkZMbXB3Wnd8ODU1ZjI3YjU3NTc0ODkxMjQ2NzM2N2Q0NWZiZGY5MTNhOTlhNWY4N2YyODU4NjFiOTg4YTgyZDdiNWQwNmJhNg","altText":"2000_10934474_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_10934474_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-10934474-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTc1M3xpbWFnZS9qcGVnfGFEbGlMMmd6Wmk4eE5URXlOakUzTVRRNE5ERTVNQzh5TURBd1h6RXdPVE0wTkRjMFgwUkZMbXB3Wnd8ODU1ZjI3YjU3NTc0ODkxMjQ2NzM2N2Q0NWZiZGY5MTNhOTlhNWY4N2YyODU4NjFiOTg4YTgyZDdiNWQwNmJhNg","altText":"2000_10934474_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_10934474_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-10934474-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTc1M3xpbWFnZS9qcGVnfGFEbGlMMmd6Wmk4eE5URXlOakUzTVRRNE5ERTVNQzh5TURBd1h6RXdPVE0wTkRjMFgwUkZMbXB3Wnd8ODU1ZjI3YjU3NTc0ODkxMjQ2NzM2N2Q0NWZiZGY5MTNhOTlhNWY4N2YyODU4NjFiOTg4YTgyZDdiNWQwNmJhNg","altText":"2000_10934474_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_10934474_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-10934474-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTM4fGltYWdlL2pwZWd8YURCbEwyZ3pNaTh4TlRFeU5qRTNNVGczTnpRd05pOHlNREJmTVRBNU16UTBOelJmUkVVdWFuQm58MmY1M2VhZDgyZTc0NGVmNGQwMTNhZWE4N2JlN2FiNjMxYjNhODE5MDE3NmFlMzZiNjE5NjViMDY4ZjI1Mzg3Nw","altText":"200_10934474_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_10934474_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-10934474-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTM4fGltYWdlL2pwZWd8YURCbEwyZ3pNaTh4TlRFeU5qRTNNVGczTnpRd05pOHlNREJmTVRBNU16UTBOelJmUkVVdWFuQm58MmY1M2VhZDgyZTc0NGVmNGQwMTNhZWE4N2JlN2FiNjMxYjNhODE5MDE3NmFlMzZiNjE5NjViMDY4ZjI1Mzg3Nw","altText":"200_10934474_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_10934474_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-10934474-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTc1M3xpbWFnZS9qcGVnfGFEbGlMMmd6Wmk4eE5URXlOakUzTVRRNE5ERTVNQzh5TURBd1h6RXdPVE0wTkRjMFgwUkZMbXB3Wnd8ODU1ZjI3YjU3NTc0ODkxMjQ2NzM2N2Q0NWZiZGY5MTNhOTlhNWY4N2YyODU4NjFiOTg4YTgyZDdiNWQwNmJhNg","altText":"2000_10934474_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_10934474_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-10934474-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTc1M3xpbWFnZS9qcGVnfGFEbGxMMmd6WXk4eE5URXlOakUzTVRVME9UY3lOaTh4TkRRd1h6RXdPVE0wTkRjMFgwUkZMbXB3Wnd8ZDI0ODBkYTg1YmY2NzkzNTkyMzhiODJiMjJlZGUzNjgwMzU4ZjY2ZTE2YmFiMTljZDJhNmIzYjE5OTkzN2EyZA","altText":"1440_10934474_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_10934474_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-10934474-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTc1M3xpbWFnZS9qcGVnfGFEaGpMMmd6T1M4eE5URXlOakUzTVRZeE5USTJNaTh4TWpnd1h6RXdPVE0wTkRjMFgwUkZMbXB3Wnd8NDQ0MzNhZGNhZWRiOWI2NjIxMGQ5NWRjYmExYTA0YWVlZWUzNTUzYzcyNWEwYjIyNmRjZmIyZTJhNDUzNjI1OA","altText":"1280_10934474_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_10934474_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-10934474-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTg0OHxpbWFnZS9qcGVnfGFHTmlMMmd6T0M4eE5URXlOakUzTVRZNE1EYzVPQzh4TURJMFh6RXdPVE0wTkRjMFgwUkZMbXB3Wnd8ZmUxMDQ5NmEzYmYxOWQ0MjFkNjBmM2FiZTE2YzZhYjJjNTRhOGE0Yzk0NTNkZDZlYjUzNDBmOTMyNjAyY2ZmOA","altText":"1024_10934474_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_10934474_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-10934474-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjI0NHxpbWFnZS9qcGVnfGFHTmtMMmd6TlM4eE5URXlOakUzTVRjME5qTXpOQzgzTmpoZk1UQTVNelEwTnpSZlJFVXVhbkJufGNkN2FiODU4N2MxNWU5ODNlNzJkOWQ1ZDFhYTkyNWI1YmVjODQ5NGIxNDI0MmFhMjkyYjQwZWYwMjRjN2IxYzA","altText":"768_10934474_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_10934474_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-10934474-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NzA0fGltYWdlL2pwZWd8YUdKakwyZ3pNaTh4TlRFeU5qRTNNVGd4TVRnM01DODBPREJmTVRBNU16UTBOelJmUkVVdWFuQm58Y2E4N2Y4MTk2ZDIzNmI0ZTNlNDQxYjE2OThjNWM4OTkxODk0ODY4MDg4N2M3YmQwOTE1ODFiOTBjODQ3MGQ1OA","altText":"480_10934474_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_10934474_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-10934474-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTM4fGltYWdlL2pwZWd8YURCbEwyZ3pNaTh4TlRFeU5qRTNNVGczTnpRd05pOHlNREJmTVRBNU16UTBOelJmUkVVdWFuQm58MmY1M2VhZDgyZTc0NGVmNGQwMTNhZWE4N2JlN2FiNjMxYjNhODE5MDE3NmFlMzZiNjE5NjViMDY4ZjI1Mzg3Nw","altText":"200_10934474_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_10934474_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-10934474-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzgxfGltYWdlL2pwZWd8YURaa0wyZ3hZeTh4TlRFeU5qRTNNakEzTkRBeE5DOHhNakJmTVRBNU16UTBOelJmUkVVdWFuQm58YWIyYTYxMTVmOWQ4YjczYWQ1MDFkYmY5Y2JmZDlmZTI3MmE1YmQzNmEzY2FkOGZkY2U3ZTczYjEzY2NlODI2OQ","altText":"120_10934474_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_10934474_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3MzM1MnxpbWFnZS9qcGVnfGFHSXpMMmcwWVM4eE5UQTVOVGN6TmpVMk5UYzVNQXw2ZDkwNDI0MWVlY2M3ZTdjNzBjZjIxYmNkODA5NDNiNzBkYjI0MmQ4YjIwY2E4YzIwNjg3YjgxOGFkZDcxMGMz","altText":"","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"10934474_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNTI4NTJ8aW1hZ2UvanBlZ3xhRFJqTDJnM055OHhOVEUwTlRNek5ETTNORFF6TUF8MmQyYmQzMjViNGJmNjc3OWU1NGY0MzA1ZDU0MGIyYTgxYTNhYjgzYzc1Njc5NGQzNWM1Njc2M2I1OWJhOTRkOQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000300029c5f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MDk2MzB8aW1hZ2UvanBlZ3xhR1l6TDJnM09TOHhOVEUwTlRNek5EUXdOekU1T0F8MmMxMjIwOWU3Y2IxNjk2OWVhOGQ5OGYyNTAwMDQ2NjM1MzI2ZjQ3MzYwY2UxNGI5ZjExZjhkZDBiODM2ODY4ZQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"0200000300029d91000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000300029cf8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTI2OXxpbWFnZS9qcGVnfGFEUTFMMmcwTVM4eE5URXpNall4TmpNMU9UazJOaTh5TURBd1h6QXlNREF3TURBek1EQXdNamxqWmpnd01EQXhNREJpTmw5RVJTNXFjR2N8YjE5ZWRjNjc5ZWJlM2MzZjEyMjJkNmE0NjQ1NTM5MDFmODdlMGYzOWI4YzAzMTQyYTgxMWE5MzlmMjJjMDQ2NQ","altText":"2000_0200000300029cf8000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_0200000300029cf8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000300029cf8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTI2OXxpbWFnZS9qcGVnfGFEUTFMMmcwTVM4eE5URXpNall4TmpNMU9UazJOaTh5TURBd1h6QXlNREF3TURBek1EQXdNamxqWmpnd01EQXhNREJpTmw5RVJTNXFjR2N8YjE5ZWRjNjc5ZWJlM2MzZjEyMjJkNmE0NjQ1NTM5MDFmODdlMGYzOWI4YzAzMTQyYTgxMWE5MzlmMjJjMDQ2NQ","altText":"2000_0200000300029cf8000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_0200000300029cf8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000300029cf8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTI2OXxpbWFnZS9qcGVnfGFEUTFMMmcwTVM4eE5URXpNall4TmpNMU9UazJOaTh5TURBd1h6QXlNREF3TURBek1EQXdNamxqWmpnd01EQXhNREJpTmw5RVJTNXFjR2N8YjE5ZWRjNjc5ZWJlM2MzZjEyMjJkNmE0NjQ1NTM5MDFmODdlMGYzOWI4YzAzMTQyYTgxMWE5MzlmMjJjMDQ2NQ","altText":"2000_0200000300029cf8000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_0200000300029cf8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000300029cf8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTYzfGltYWdlL2pwZWd8YURka0wyaGlPQzh4TlRFek1qWXhOemN6TmpJeU1pOHlNREJmTURJd01EQXdNRE13TURBeU9XTm1PREF3TURFd01HSTJYMFJGTG1wd1p3fDJiMjE3MWI5OWIyMTljZDQ1OTg3OTY3YjYzNmQyYzAwZGM1N2Y1M2YwNTZiNjU2OWQ1OGM2YjZkYTUxYWNkYzE","altText":"200_0200000300029cf8000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_0200000300029cf8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000300029cf8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTYzfGltYWdlL2pwZWd8YURka0wyaGlPQzh4TlRFek1qWXhOemN6TmpJeU1pOHlNREJmTURJd01EQXdNRE13TURBeU9XTm1PREF3TURFd01HSTJYMFJGTG1wd1p3fDJiMjE3MWI5OWIyMTljZDQ1OTg3OTY3YjYzNmQyYzAwZGM1N2Y1M2YwNTZiNjU2OWQ1OGM2YjZkYTUxYWNkYzE","altText":"200_0200000300029cf8000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_0200000300029cf8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000300029cf8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTI2OXxpbWFnZS9qcGVnfGFEUTFMMmcwTVM4eE5URXpNall4TmpNMU9UazJOaTh5TURBd1h6QXlNREF3TURBek1EQXdNamxqWmpnd01EQXhNREJpTmw5RVJTNXFjR2N8YjE5ZWRjNjc5ZWJlM2MzZjEyMjJkNmE0NjQ1NTM5MDFmODdlMGYzOWI4YzAzMTQyYTgxMWE5MzlmMjJjMDQ2NQ","altText":"2000_0200000300029cf8000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_0200000300029cf8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000300029cf8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTI2OXxpbWFnZS9qcGVnfGFHUTBMMmcwWWk4eE5URXpNall4TmpZNE56WTBOaTh4TkRRd1h6QXlNREF3TURBek1EQXdNamxqWmpnd01EQXhNREJpTmw5RVJTNXFjR2N8MTNmMmRkNGE3MTVmNDRjZDE1NGY1YzQyODc4MmYyY2E3NzhhZWFiY2Y4MmUxMDRiNzFlMzBkMWE0OGU4M2Y5Yg","altText":"1440_0200000300029cf8000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_0200000300029cf8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000300029cf8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTI2OXxpbWFnZS9qcGVnfGFHVXpMMmcxTVM4eE5URXpNall4TmpneE9EY3hPQzh4TWpnd1h6QXlNREF3TURBek1EQXdNamxqWmpnd01EQXhNREJpTmw5RVJTNXFjR2N8NjJlZDQ0YjY5NmZlY2E1OWVhMmMxZTBmNTJlYTA1N2NmYmZlOTk0OWYwMzdmYzZmNWIzMDE3NDJjZGVmOTdkZA","altText":"1280_0200000300029cf8000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_0200000300029cf8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000300029cf8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTI2OXxpbWFnZS9qcGVnfGFESXdMMmhoTVM4eE5URXpNall4TnpBNE1EZzJNaTh4TURJMFh6QXlNREF3TURBek1EQXdNamxqWmpnd01EQXhNREJpTmw5RVJTNXFjR2N8MzEyNDJiNGNjNjMyMTU4YWRjYTcwODQxYWY5ODlmNzliN2ZjMDY0ZDYwNmIyNzVkNTViNjZlODEwZTIyMWY3OQ","altText":"1024_0200000300029cf8000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_0200000300029cf8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000300029cf8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDk5NXxpbWFnZS9qcGVnfGFHVm1MMmhoWVM4eE5URXpNall4TnpNME16QXdOaTgzTmpoZk1ESXdNREF3TURNd01EQXlPV05tT0RBd01ERXdNR0kyWDBSRkxtcHdad3wxODY4M2I3YTZhZTZhOWY2OTlhOTgwNDVlZjA4NTY5MGNlY2UxMTk0NzczMTFlMmZiMTBjZGNkMzY0NTQxYTRl","altText":"768_0200000300029cf8000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_0200000300029cf8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000300029cf8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTQ0OHxpbWFnZS9qcGVnfGFHRmpMMmhpTVM4eE5URXpNall4TnpVek9UWXhOQzgwT0RCZk1ESXdNREF3TURNd01EQXlPV05tT0RBd01ERXdNR0kyWDBSRkxtcHdad3w4YTVmZjVmOGQyMGJkMzc4NTU1MTg1YTI0Zjc2MjlmZmVhZjNkNDY3NGU0ZDA0YjcyYjYxMzkxMjY3ODA2YzVi","altText":"480_0200000300029cf8000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_0200000300029cf8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000300029cf8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTYzfGltYWdlL2pwZWd8YURka0wyaGlPQzh4TlRFek1qWXhOemN6TmpJeU1pOHlNREJmTURJd01EQXdNRE13TURBeU9XTm1PREF3TURFd01HSTJYMFJGTG1wd1p3fDJiMjE3MWI5OWIyMTljZDQ1OTg3OTY3YjYzNmQyYzAwZGM1N2Y1M2YwNTZiNjU2OWQ1OGM2YjZkYTUxYWNkYzE","altText":"200_0200000300029cf8000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_0200000300029cf8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000300029cf8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjYzfGltYWdlL2pwZWd8YUdKaEwyaGxOeTh4TlRFek1qWXhPRFExTnpFeE9DOHhNakJmTURJd01EQXdNRE13TURBeU9XTm1PREF3TURFd01HSTJYMFJGTG1wd1p3fDM0OWZjNmMzNDkzNTQyNTllNmEwODJlNWI1MjhkZmY4YjBlMDU0ZmFlOWRiZDA5Y2MwZGM3ZDliMjc0ZmU4OGM","altText":"120_0200000300029cf8000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_0200000300029cf8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMTcxNDN8aW1hZ2UvanBlZ3xhR0ZoTDJneU5TOHhOVEV6TWpZeE5UUXdPVFk1TkF8NGVkNTQwYjVkNGMyNzk3YmNhNjI4MjJkZTM2OWUzMjA4NjJjNjRjMmExNzhjOWVjOTYwMzZiYTk2NGU0YzQ2OA","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"0200000300029cf8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000120001aa3b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTM5MnxpbWFnZS9qcGVnfGFEY3dMMmhsWXk4eE5UQTJOVGM0TXpnMk1USTNPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV0ZoTTJJd01EQXhNREJpTmw5RVJTNXFjR2N8Y2VkMzIyMzdhOTQwNmMxMjM3MzNjNGI0Mzc0MDAwMjRlY2I2Y2UzOTdhMzhmY2ZkOTQzODA2ZTg3ODBmZTU0ZQ","altText":"2000_020000120001aa3b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001aa3b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000120001aa3b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTM5MnxpbWFnZS9qcGVnfGFEY3dMMmhsWXk4eE5UQTJOVGM0TXpnMk1USTNPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV0ZoTTJJd01EQXhNREJpTmw5RVJTNXFjR2N8Y2VkMzIyMzdhOTQwNmMxMjM3MzNjNGI0Mzc0MDAwMjRlY2I2Y2UzOTdhMzhmY2ZkOTQzODA2ZTg3ODBmZTU0ZQ","altText":"2000_020000120001aa3b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001aa3b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000120001aa3b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTM5MnxpbWFnZS9qcGVnfGFEY3dMMmhsWXk4eE5UQTJOVGM0TXpnMk1USTNPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV0ZoTTJJd01EQXhNREJpTmw5RVJTNXFjR2N8Y2VkMzIyMzdhOTQwNmMxMjM3MzNjNGI0Mzc0MDAwMjRlY2I2Y2UzOTdhMzhmY2ZkOTQzODA2ZTg3ODBmZTU0ZQ","altText":"2000_020000120001aa3b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001aa3b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000120001aa3b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjE5fGltYWdlL2pwZWd8YURObUwyZzRPUzh4TlRBMk5UYzRORFk0TURRM09DOHlNREJmTURJd01EQXdNVEl3TURBeFlXRXpZakF3TURFd01HSTJYMFJGTG1wd1p3fGQ0ZjU4OTY4YjA3ZGU3MjY2NGIyN2ZiZTE2MjRiNDRjZjdmNTZlYzE4OWM0OTY2NmRkZGRjMTIxODA0OWQ0Y2I","altText":"200_020000120001aa3b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001aa3b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000120001aa3b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjE5fGltYWdlL2pwZWd8YURObUwyZzRPUzh4TlRBMk5UYzRORFk0TURRM09DOHlNREJmTURJd01EQXdNVEl3TURBeFlXRXpZakF3TURFd01HSTJYMFJGTG1wd1p3fGQ0ZjU4OTY4YjA3ZGU3MjY2NGIyN2ZiZTE2MjRiNDRjZjdmNTZlYzE4OWM0OTY2NmRkZGRjMTIxODA0OWQ0Y2I","altText":"200_020000120001aa3b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001aa3b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000120001aa3b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTM5MnxpbWFnZS9qcGVnfGFEY3dMMmhsWXk4eE5UQTJOVGM0TXpnMk1USTNPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV0ZoTTJJd01EQXhNREJpTmw5RVJTNXFjR2N8Y2VkMzIyMzdhOTQwNmMxMjM3MzNjNGI0Mzc0MDAwMjRlY2I2Y2UzOTdhMzhmY2ZkOTQzODA2ZTg3ODBmZTU0ZQ","altText":"2000_020000120001aa3b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001aa3b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000120001aa3b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTM5MnxpbWFnZS9qcGVnfGFHWTJMMmc1WVM4eE5UQTJOVGM0TkRFeU16UXlNaTh4TkRRd1h6QXlNREF3TURFeU1EQXdNV0ZoTTJJd01EQXhNREJpTmw5RVJTNXFjR2N8MDk3YjQ2OGU3OGJhMTQ4YTVmOWM4MzcwNzNkMjMxNTYzZTcxNzNlM2ExNjg5YTUyOThlYmUwZTQzZjZiNTc1OQ","altText":"1440_020000120001aa3b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000120001aa3b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000120001aa3b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTM5MnxpbWFnZS9qcGVnfGFEUTRMMmc1WVM4eE5UQTJOVGM0TkRFNE9EazFPQzh4TWpnd1h6QXlNREF3TURFeU1EQXdNV0ZoTTJJd01EQXhNREJpTmw5RVJTNXFjR2N8MjJlMDNmZjM5ODMwNGU3MmZiZTBiMWY5MzA1Mzg5M2QwMTQ0NzU5ZjMzNzJmZGYyNjZmYmQxMjhlZWEwYmZjOA","altText":"1280_020000120001aa3b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000120001aa3b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000120001aa3b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTM5MnxpbWFnZS9qcGVnfGFETTNMMmc1Tnk4eE5UQTJOVGM0TkRJMU5EUTVOQzh4TURJMFh6QXlNREF3TURFeU1EQXdNV0ZoTTJJd01EQXhNREJpTmw5RVJTNXFjR2N8ZDgzODVkMzk1OWM4ZTRmMjRkZTc5OGUxOTZiMTBkMzAxMjRkYmEzYzU0NDU0MGFhZmIyZjM2NDk0NTRkZmRmNg","altText":"1024_020000120001aa3b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000120001aa3b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000120001aa3b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTM5MnxpbWFnZS9qcGVnfGFEYzRMMmc1TXk4eE5UQTJOVGM0TkRNNE5UVTJOaTgzTmpoZk1ESXdNREF3TVRJd01EQXhZV0V6WWpBd01ERXdNR0kyWDBSRkxtcHdad3xhNGYxYTA0NDM0ZmI5YmI5OTRiYjg2NzgwN2I0MjVjODdmMjk4NDBkNzY5M2ZiNjcyMWFiYzQ4OTI5YWFlOGIy","altText":"768_020000120001aa3b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000120001aa3b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000120001aa3b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjkyOHxpbWFnZS9qcGVnfGFEQXhMMmc0WVM4eE5UQTJOVGM0TkRZeE5EazBNaTgwT0RCZk1ESXdNREF3TVRJd01EQXhZV0V6WWpBd01ERXdNR0kyWDBSRkxtcHdad3xjNjNmYmJhYWFmN2NjZTUwMGYyNmIyOTJmMjhiZGM1YzYwNjAwZDg3MDg0NjUyZDdkYzkxNGQ5YzI0YmExOWEx","altText":"480_020000120001aa3b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000120001aa3b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000120001aa3b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjE5fGltYWdlL2pwZWd8YURObUwyZzRPUzh4TlRBMk5UYzRORFk0TURRM09DOHlNREJmTURJd01EQXdNVEl3TURBeFlXRXpZakF3TURFd01HSTJYMFJGTG1wd1p3fGQ0ZjU4OTY4YjA3ZGU3MjY2NGIyN2ZiZTE2MjRiNDRjZjdmNTZlYzE4OWM0OTY2NmRkZGRjMTIxODA0OWQ0Y2I","altText":"200_020000120001aa3b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001aa3b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000120001aa3b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTU2fGltYWdlL2pwZWd8YURBMkwyZ3pOQzh4TlRBMk5UYzROVEEzTXpZNU5DOHhNakJmTURJd01EQXdNVEl3TURBeFlXRXpZakF3TURFd01HSTJYMFJGTG1wd1p3fDQyMTJmMzk5ODRiMDFhMWE5YWRmOTYzYmI4ODczMzI3MGM0Y2E3MTU4Mjg1OTQyNmY1NjBhMjg4YTkxODJiNzY","altText":"120_020000120001aa3b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000120001aa3b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNTQwM3xpbWFnZS9qcGVnfGFERXdMMmhtWVM4eE5UQTJOVGM0TXpRMk9EQTJNZ3w4Yzc4NDJmNWU0N2NhYzJiNWI1MWQ4ZWM0YjQzODFlNmQ1NGI0MDA0OGU4NzYzNDhlMTRjNGEwZmQxOGE1ODhi","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000120001aa3b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-10934474-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTc1M3xpbWFnZS9qcGVnfGFEbGlMMmd6Wmk4eE5URXlOakUzTVRRNE5ERTVNQzh5TURBd1h6RXdPVE0wTkRjMFgwUkZMbXB3Wnd8ODU1ZjI3YjU3NTc0ODkxMjQ2NzM2N2Q0NWZiZGY5MTNhOTlhNWY4N2YyODU4NjFiOTg4YTgyZDdiNWQwNmJhNg","altText":"2000_10934474_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_10934474_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-10934474-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTc1M3xpbWFnZS9qcGVnfGFEbGlMMmd6Wmk4eE5URXlOakUzTVRRNE5ERTVNQzh5TURBd1h6RXdPVE0wTkRjMFgwUkZMbXB3Wnd8ODU1ZjI3YjU3NTc0ODkxMjQ2NzM2N2Q0NWZiZGY5MTNhOTlhNWY4N2YyODU4NjFiOTg4YTgyZDdiNWQwNmJhNg","altText":"2000_10934474_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_10934474_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-10934474-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTc1M3xpbWFnZS9qcGVnfGFEbGlMMmd6Wmk4eE5URXlOakUzTVRRNE5ERTVNQzh5TURBd1h6RXdPVE0wTkRjMFgwUkZMbXB3Wnd8ODU1ZjI3YjU3NTc0ODkxMjQ2NzM2N2Q0NWZiZGY5MTNhOTlhNWY4N2YyODU4NjFiOTg4YTgyZDdiNWQwNmJhNg","altText":"2000_10934474_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_10934474_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-10934474-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTM4fGltYWdlL2pwZWd8YURCbEwyZ3pNaTh4TlRFeU5qRTNNVGczTnpRd05pOHlNREJmTVRBNU16UTBOelJmUkVVdWFuQm58MmY1M2VhZDgyZTc0NGVmNGQwMTNhZWE4N2JlN2FiNjMxYjNhODE5MDE3NmFlMzZiNjE5NjViMDY4ZjI1Mzg3Nw","altText":"200_10934474_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_10934474_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-10934474-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTM4fGltYWdlL2pwZWd8YURCbEwyZ3pNaTh4TlRFeU5qRTNNVGczTnpRd05pOHlNREJmTVRBNU16UTBOelJmUkVVdWFuQm58MmY1M2VhZDgyZTc0NGVmNGQwMTNhZWE4N2JlN2FiNjMxYjNhODE5MDE3NmFlMzZiNjE5NjViMDY4ZjI1Mzg3Nw","altText":"200_10934474_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_10934474_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-10934474-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTc1M3xpbWFnZS9qcGVnfGFEbGlMMmd6Wmk4eE5URXlOakUzTVRRNE5ERTVNQzh5TURBd1h6RXdPVE0wTkRjMFgwUkZMbXB3Wnd8ODU1ZjI3YjU3NTc0ODkxMjQ2NzM2N2Q0NWZiZGY5MTNhOTlhNWY4N2YyODU4NjFiOTg4YTgyZDdiNWQwNmJhNg","altText":"2000_10934474_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_10934474_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-10934474-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTc1M3xpbWFnZS9qcGVnfGFEbGxMMmd6WXk4eE5URXlOakUzTVRVME9UY3lOaTh4TkRRd1h6RXdPVE0wTkRjMFgwUkZMbXB3Wnd8ZDI0ODBkYTg1YmY2NzkzNTkyMzhiODJiMjJlZGUzNjgwMzU4ZjY2ZTE2YmFiMTljZDJhNmIzYjE5OTkzN2EyZA","altText":"1440_10934474_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_10934474_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-10934474-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTc1M3xpbWFnZS9qcGVnfGFEaGpMMmd6T1M4eE5URXlOakUzTVRZeE5USTJNaTh4TWpnd1h6RXdPVE0wTkRjMFgwUkZMbXB3Wnd8NDQ0MzNhZGNhZWRiOWI2NjIxMGQ5NWRjYmExYTA0YWVlZWUzNTUzYzcyNWEwYjIyNmRjZmIyZTJhNDUzNjI1OA","altText":"1280_10934474_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_10934474_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-10934474-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTg0OHxpbWFnZS9qcGVnfGFHTmlMMmd6T0M4eE5URXlOakUzTVRZNE1EYzVPQzh4TURJMFh6RXdPVE0wTkRjMFgwUkZMbXB3Wnd8ZmUxMDQ5NmEzYmYxOWQ0MjFkNjBmM2FiZTE2YzZhYjJjNTRhOGE0Yzk0NTNkZDZlYjUzNDBmOTMyNjAyY2ZmOA","altText":"1024_10934474_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_10934474_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-10934474-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjI0NHxpbWFnZS9qcGVnfGFHTmtMMmd6TlM4eE5URXlOakUzTVRjME5qTXpOQzgzTmpoZk1UQTVNelEwTnpSZlJFVXVhbkJufGNkN2FiODU4N2MxNWU5ODNlNzJkOWQ1ZDFhYTkyNWI1YmVjODQ5NGIxNDI0MmFhMjkyYjQwZWYwMjRjN2IxYzA","altText":"768_10934474_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_10934474_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-10934474-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NzA0fGltYWdlL2pwZWd8YUdKakwyZ3pNaTh4TlRFeU5qRTNNVGd4TVRnM01DODBPREJmTVRBNU16UTBOelJmUkVVdWFuQm58Y2E4N2Y4MTk2ZDIzNmI0ZTNlNDQxYjE2OThjNWM4OTkxODk0ODY4MDg4N2M3YmQwOTE1ODFiOTBjODQ3MGQ1OA","altText":"480_10934474_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_10934474_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-10934474-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTM4fGltYWdlL2pwZWd8YURCbEwyZ3pNaTh4TlRFeU5qRTNNVGczTnpRd05pOHlNREJmTVRBNU16UTBOelJmUkVVdWFuQm58MmY1M2VhZDgyZTc0NGVmNGQwMTNhZWE4N2JlN2FiNjMxYjNhODE5MDE3NmFlMzZiNjE5NjViMDY4ZjI1Mzg3Nw","altText":"200_10934474_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_10934474_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-10934474-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzgxfGltYWdlL2pwZWd8YURaa0wyZ3hZeTh4TlRFeU5qRTNNakEzTkRBeE5DOHhNakJmTVRBNU16UTBOelJmUkVVdWFuQm58YWIyYTYxMTVmOWQ4YjczYWQ1MDFkYmY5Y2JmZDlmZTI3MmE1YmQzNmEzY2FkOGZkY2U3ZTczYjEzY2NlODI2OQ","altText":"120_10934474_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_10934474_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3MzM1MnxpbWFnZS9qcGVnfGFHSXpMMmcwWVM4eE5UQTVOVGN6TmpVMk5UYzVNQXw2ZDkwNDI0MWVlY2M3ZTdjNzBjZjIxYmNkODA5NDNiNzBkYjI0MmQ4YjIwY2E4YzIwNjg3YjgxOGFkZDcxMGMz","altText":"","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"10934474_DE.jpg"}],"categories":[{"code":"50004","name":"Pluggable Connection Systems","url":"/c/pluggable-connection-systems","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connection-systems","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10005","name":"Feedthrough Components","url":"/c/feedthrough-components","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"feedthrough-components","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"WAGO's versatile connection technology for through-panel applications offers you limitless flexibility in finding solutions. Select between different combinations of permanent and push-in device connections with direct conductor or solder contacts.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-feedthrough-components"},{"code":"10008","name":"10008","url":"/c/lighting-connector","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"lighting-connector","superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"50005","name":"Panel Feedthrough Connections","url":"/c/panel-feedthrough-connections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"panel-feedthrough-connections","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10004","name":"Pluggable Connectors","url":"/c/pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"The right solution for every application: Whether on the printed circuit board, in the control cabinet or for lighting connection, WAGO's pluggable connectors quickly and easily connect to the widest variety of applications.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-pluggable-connectors"},{"code":"20039","name":"WINSTA® MIDI","url":"/c/winsta-midi","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"winsta-midi","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"770-703/009-000","stock":null,"url":"/pluggable-connectors/snap-in-socket/p/770-703_009-000","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["770-703/009-000","lights"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4055143722414","primaryCategoryName":"Pluggable Connectors","numberContentUnits":100.0,"numberPackageUnits":100.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20039","name":"WINSTA® MIDI","url":"/c/winsta-midi","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"winsta-midi","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"WINSTA® MIDI","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Snap-in socket","primaryImageUrl":null,"productGroup":null,"nameEn":"Snap-in socket; with protruding mating face; 3-pole; Cod. A; 4,00 mm²; black","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"60534840","stockArticle":true,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Female connector/socket","productColor":{"imageType":null,"format":null,"url":"/medias/0027.png?context=bWFzdGVyfGltYWdlc3wyNDh8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnelpDOW9NVE12TVRBME1qa3pPVGN3TURnME1UUXVjRzVufDMzYjVjOGYyZmNkYjk3NGRmNWMwYzM5NGMxODlhNmVlMzk4OWMxYjNhMWM2YWQ1N2Q1ODc1MTMzYTRiNjFlNGE","altText":"black","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":"9tUXp_2TaHGd8pX9P5dpiN","hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
WINSTA® MIDI
Item no. 770-703/009-000
Snap-in socket; with protruding mating face; 3-pole; Cod. A; 4,00 mm²; black