[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"770-714/007-000","name":"Snap-in plug; with direct ground contact; 4-pole; Cod. A; 4,00 mm²; black","url":"/pluggable-connectors/snap-in-plug/p/770-714_007-000","description":"<h2>Male connector/plug <i>WINSTA</i>® MIDI 4-pole</h2><br/><br/>Use effective pluggable connections instead of laborious screw connections: With the <i>WINSTA</i>® MIDI male connector/plug 4-pole. WAGO pluggable installation connectors can be used when criteria repeat or are distributed on a defined pattern, for example for installing grid lighting or flush-mount lighting. For greater protection in electrical installations, the pluggable installation connector is equipped with mechanical protection against mismating. The pluggable installation connector offers protection against contact with live components in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). Standard mains applications for almost any domain of use can be implemented with <i>WINSTA</i>® MIDI pluggable installation connectors with A coding. This pluggable installation connector can be used for a voltage load of up to 25 A. Therefore, it can also be used for high power loads. <i>WINSTA</i>® MIDI with Push-in CAGE CLAMP® spring pressure connection technology is used in a broad range of individual products you can use for quick, easy, flexible, and secure electrical installation.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>WINSTA® is the pluggable connection system that is ideally tailored to the strict requirements of electrical installation. It allows fast, secure and, above all, error-free installation of components and cables. Take advantage of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with locking lever from WAGO. <br/><br/><ul><br/><li>effective protection against mismating</li><li>for automation controllers</li><li>suitable for any application</li><li>exact dimensions</li><li>fast, secure installation</li></ul>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0NDYxMDd8aW1hZ2UvanBlZ3xhR1l5TDJnM09DOHhOVEEzTmpNNU5qVTVOekkzT0F8NDQzYTFiMzc2MjVjZGQyYzdjYjQwYzA1Yjg0NmVmZmE3M2NkNjBiM2U1ZmQwZGM3YzRkN2MzYTZkOTcwYmMxOA","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000200039c66000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000200039c66000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTg2M3xpbWFnZS9qcGVnfGFHVTVMMmd4WXk4eE5UQTNOak01TnpFNE56RXdNaTh5TURBd1h6QXlNREF3TURBeU1EQXdNemxqTmpZd01EQXhNREJpTmw5RVJTNXFjR2N8Mzc3NTY3OGE3OGNlNzM3OWE4NGQ4NDM0NzkyOTRlMWQ1MThjMmIzOWI5ZTI2ZjMzNGZlNGMzZmY0MzUxMTU2Ng","altText":"2000_0200000200039c66000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000200039c66000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000200039c66000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTg2M3xpbWFnZS9qcGVnfGFHVTVMMmd4WXk4eE5UQTNOak01TnpFNE56RXdNaTh5TURBd1h6QXlNREF3TURBeU1EQXdNemxqTmpZd01EQXhNREJpTmw5RVJTNXFjR2N8Mzc3NTY3OGE3OGNlNzM3OWE4NGQ4NDM0NzkyOTRlMWQ1MThjMmIzOWI5ZTI2ZjMzNGZlNGMzZmY0MzUxMTU2Ng","altText":"2000_0200000200039c66000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000200039c66000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000200039c66000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTg2M3xpbWFnZS9qcGVnfGFHVTVMMmd4WXk4eE5UQTNOak01TnpFNE56RXdNaTh5TURBd1h6QXlNREF3TURBeU1EQXdNemxqTmpZd01EQXhNREJpTmw5RVJTNXFjR2N8Mzc3NTY3OGE3OGNlNzM3OWE4NGQ4NDM0NzkyOTRlMWQ1MThjMmIzOWI5ZTI2ZjMzNGZlNGMzZmY0MzUxMTU2Ng","altText":"2000_0200000200039c66000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000200039c66000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000200039c66000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTg2M3xpbWFnZS9qcGVnfGFHVTVMMmd4WXk4eE5UQTNOak01TnpFNE56RXdNaTh5TURBd1h6QXlNREF3TURBeU1EQXdNemxqTmpZd01EQXhNREJpTmw5RVJTNXFjR2N8Mzc3NTY3OGE3OGNlNzM3OWE4NGQ4NDM0NzkyOTRlMWQ1MThjMmIzOWI5ZTI2ZjMzNGZlNGMzZmY0MzUxMTU2Ng","altText":"2000_0200000200039c66000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000200039c66000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000200039c66000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTg2M3xpbWFnZS9qcGVnfGFEY3dMMmd4Tmk4eE5UQTNOak01TnpNMU1EazBNaTh4TkRRd1h6QXlNREF3TURBeU1EQXdNemxqTmpZd01EQXhNREJpTmw5RVJTNXFjR2N8NjIwYThmMjIxYzI4MzlhYjI0MzQzYzY4MmUxYTNlZDM2ZWE4ZmM0NDc5OWEzNDY4MjI2NWMzNDA5ZGIwODlkMw","altText":"1440_0200000200039c66000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000200039c66000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000200039c66000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzM5NXxpbWFnZS9qcGVnfGFEY3lMMmd4TXk4eE5UQTNOak01TnpReE5qUTNPQzh4TWpnd1h6QXlNREF3TURBeU1EQXdNemxqTmpZd01EQXhNREJpTmw5RVJTNXFjR2N8MGQyZjQ3NDEwNjczNWY1YjhiMmIzMmVmZDk3NWNkYWMyNTQzZDgyYzE2N2UxNTkzYTNiYzMxOGRkYmIxY2ZiNg","altText":"1280_0200000200039c66000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000200039c66000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000200039c66000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTU2NXxpbWFnZS9qcGVnfGFHWXpMMmd3WWk4eE5UQTNOak01TnpZM09EWXlNaTh4TURJMFh6QXlNREF3TURBeU1EQXdNemxqTmpZd01EQXhNREJpTmw5RVJTNXFjR2N8YmNjOWI0ZTU5ZTRhZTcwMjNmOWFhNjZkYTcwYzVhMzg5YzE2MmVkNDcyNWJlMDRkNGVjYjBkYWFlYjg0MjE5MQ","altText":"1024_0200000200039c66000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000200039c66000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000200039c66000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzU3OXxpbWFnZS9qcGVnfGFHVTBMMmd3TlM4eE5UQTNOak01Tnpnd09UWTVOQzgzTmpoZk1ESXdNREF3TURJd01EQXpPV00yTmpBd01ERXdNR0kyWDBSRkxtcHdad3wzNGEyODgxOTg5YTBhOGE2MzQyN2NmZWRjNDBlMmI3ZWQ5YjNmMGQyYjY5OTNlN2E3MjVlNDJkNTk5ZWFhM2M5","altText":"768_0200000200039c66000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000200039c66000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000200039c66000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzcyOHxpbWFnZS9qcGVnfGFEazNMMmcwT0M4eE5UQTNOak01T0RBd05qTXdNaTgwT0RCZk1ESXdNREF3TURJd01EQXpPV00yTmpBd01ERXdNR0kyWDBSRkxtcHdad3w0ZWQ1MjkzYmY2YTZlNzJhNzI0YjUwMjMzNDE5NDNiZDYwNGQ5MTg5NDg0ZTIzYjQ5MjUxZjZiOWNhY2Y3YTUw","altText":"480_0200000200039c66000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000200039c66000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000200039c66000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjM1fGltYWdlL2pwZWd8YURFMUwyZzFNQzh4TlRBM05qTTVPREkyT0RRME5pOHlNREJmTURJd01EQXdNREl3TURBek9XTTJOakF3TURFd01HSTJYMFJGTG1wd1p3fGNiMDIwM2ZjNDg4YTBjNWE1NjNmZTA4YjhkM2Y4NjZiYzVhODI5NjNkMzljMTlmYWVjMTc3MGYxZjI5MjEyZjk","altText":"200_0200000200039c66000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000200039c66000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000200039c66000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjM1fGltYWdlL2pwZWd8YURFMUwyZzFNQzh4TlRBM05qTTVPREkyT0RRME5pOHlNREJmTURJd01EQXdNREl3TURBek9XTTJOakF3TURFd01HSTJYMFJGTG1wd1p3fGNiMDIwM2ZjNDg4YTBjNWE1NjNmZTA4YjhkM2Y4NjZiYzVhODI5NjNkMzljMTlmYWVjMTc3MGYxZjI5MjEyZjk","altText":"200_0200000200039c66000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000200039c66000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000200039c66000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjM1fGltYWdlL2pwZWd8YURFMUwyZzFNQzh4TlRBM05qTTVPREkyT0RRME5pOHlNREJmTURJd01EQXdNREl3TURBek9XTTJOakF3TURFd01HSTJYMFJGTG1wd1p3fGNiMDIwM2ZjNDg4YTBjNWE1NjNmZTA4YjhkM2Y4NjZiYzVhODI5NjNkMzljMTlmYWVjMTc3MGYxZjI5MjEyZjk","altText":"200_0200000200039c66000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000200039c66000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000200039c66000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDA0fGltYWdlL2pwZWd8YUdJMEwyZzJNQzh4TlRBM05qTTVPRGN5TnpFNU9DOHhNakJmTURJd01EQXdNREl3TURBek9XTTJOakF3TURFd01HSTJYMFJGTG1wd1p3fGMzN2FjMjg1OTVmMDE2MWU1OTViMjdjMDhjZjE2ODkwZWRkZTkyZTRjZmJlMWYzZDZiMmU1MWIxMmUyODQyYjk","altText":"120_0200000200039c66000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000200039c66000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000200039c66000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTg2M3xpbWFnZS9qcGVnfGFHVTVMMmd4WXk4eE5UQTNOak01TnpFNE56RXdNaTh5TURBd1h6QXlNREF3TURBeU1EQXdNemxqTmpZd01EQXhNREJpTmw5RVJTNXFjR2N8Mzc3NTY3OGE3OGNlNzM3OWE4NGQ4NDM0NzkyOTRlMWQ1MThjMmIzOWI5ZTI2ZjMzNGZlNGMzZmY0MzUxMTU2Ng","altText":"2000_0200000200039c66000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000200039c66000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000200039c66000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTg2M3xpbWFnZS9qcGVnfGFHVTVMMmd4WXk4eE5UQTNOak01TnpFNE56RXdNaTh5TURBd1h6QXlNREF3TURBeU1EQXdNemxqTmpZd01EQXhNREJpTmw5RVJTNXFjR2N8Mzc3NTY3OGE3OGNlNzM3OWE4NGQ4NDM0NzkyOTRlMWQ1MThjMmIzOWI5ZTI2ZjMzNGZlNGMzZmY0MzUxMTU2Ng","altText":"2000_0200000200039c66000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000200039c66000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000200039c66000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTg2M3xpbWFnZS9qcGVnfGFHVTVMMmd4WXk4eE5UQTNOak01TnpFNE56RXdNaTh5TURBd1h6QXlNREF3TURBeU1EQXdNemxqTmpZd01EQXhNREJpTmw5RVJTNXFjR2N8Mzc3NTY3OGE3OGNlNzM3OWE4NGQ4NDM0NzkyOTRlMWQ1MThjMmIzOWI5ZTI2ZjMzNGZlNGMzZmY0MzUxMTU2Ng","altText":"2000_0200000200039c66000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000200039c66000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000200039c66000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjM1fGltYWdlL2pwZWd8YURFMUwyZzFNQzh4TlRBM05qTTVPREkyT0RRME5pOHlNREJmTURJd01EQXdNREl3TURBek9XTTJOakF3TURFd01HSTJYMFJGTG1wd1p3fGNiMDIwM2ZjNDg4YTBjNWE1NjNmZTA4YjhkM2Y4NjZiYzVhODI5NjNkMzljMTlmYWVjMTc3MGYxZjI5MjEyZjk","altText":"200_0200000200039c66000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000200039c66000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000200039c66000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjM1fGltYWdlL2pwZWd8YURFMUwyZzFNQzh4TlRBM05qTTVPREkyT0RRME5pOHlNREJmTURJd01EQXdNREl3TURBek9XTTJOakF3TURFd01HSTJYMFJGTG1wd1p3fGNiMDIwM2ZjNDg4YTBjNWE1NjNmZTA4YjhkM2Y4NjZiYzVhODI5NjNkMzljMTlmYWVjMTc3MGYxZjI5MjEyZjk","altText":"200_0200000200039c66000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000200039c66000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000200039c66000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTg2M3xpbWFnZS9qcGVnfGFHVTVMMmd4WXk4eE5UQTNOak01TnpFNE56RXdNaTh5TURBd1h6QXlNREF3TURBeU1EQXdNemxqTmpZd01EQXhNREJpTmw5RVJTNXFjR2N8Mzc3NTY3OGE3OGNlNzM3OWE4NGQ4NDM0NzkyOTRlMWQ1MThjMmIzOWI5ZTI2ZjMzNGZlNGMzZmY0MzUxMTU2Ng","altText":"2000_0200000200039c66000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000200039c66000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000200039c66000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTg2M3xpbWFnZS9qcGVnfGFEY3dMMmd4Tmk4eE5UQTNOak01TnpNMU1EazBNaTh4TkRRd1h6QXlNREF3TURBeU1EQXdNemxqTmpZd01EQXhNREJpTmw5RVJTNXFjR2N8NjIwYThmMjIxYzI4MzlhYjI0MzQzYzY4MmUxYTNlZDM2ZWE4ZmM0NDc5OWEzNDY4MjI2NWMzNDA5ZGIwODlkMw","altText":"1440_0200000200039c66000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000200039c66000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000200039c66000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzM5NXxpbWFnZS9qcGVnfGFEY3lMMmd4TXk4eE5UQTNOak01TnpReE5qUTNPQzh4TWpnd1h6QXlNREF3TURBeU1EQXdNemxqTmpZd01EQXhNREJpTmw5RVJTNXFjR2N8MGQyZjQ3NDEwNjczNWY1YjhiMmIzMmVmZDk3NWNkYWMyNTQzZDgyYzE2N2UxNTkzYTNiYzMxOGRkYmIxY2ZiNg","altText":"1280_0200000200039c66000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000200039c66000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000200039c66000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTU2NXxpbWFnZS9qcGVnfGFHWXpMMmd3WWk4eE5UQTNOak01TnpZM09EWXlNaTh4TURJMFh6QXlNREF3TURBeU1EQXdNemxqTmpZd01EQXhNREJpTmw5RVJTNXFjR2N8YmNjOWI0ZTU5ZTRhZTcwMjNmOWFhNjZkYTcwYzVhMzg5YzE2MmVkNDcyNWJlMDRkNGVjYjBkYWFlYjg0MjE5MQ","altText":"1024_0200000200039c66000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000200039c66000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000200039c66000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzU3OXxpbWFnZS9qcGVnfGFHVTBMMmd3TlM4eE5UQTNOak01Tnpnd09UWTVOQzgzTmpoZk1ESXdNREF3TURJd01EQXpPV00yTmpBd01ERXdNR0kyWDBSRkxtcHdad3wzNGEyODgxOTg5YTBhOGE2MzQyN2NmZWRjNDBlMmI3ZWQ5YjNmMGQyYjY5OTNlN2E3MjVlNDJkNTk5ZWFhM2M5","altText":"768_0200000200039c66000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000200039c66000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000200039c66000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzcyOHxpbWFnZS9qcGVnfGFEazNMMmcwT0M4eE5UQTNOak01T0RBd05qTXdNaTgwT0RCZk1ESXdNREF3TURJd01EQXpPV00yTmpBd01ERXdNR0kyWDBSRkxtcHdad3w0ZWQ1MjkzYmY2YTZlNzJhNzI0YjUwMjMzNDE5NDNiZDYwNGQ5MTg5NDg0ZTIzYjQ5MjUxZjZiOWNhY2Y3YTUw","altText":"480_0200000200039c66000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000200039c66000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000200039c66000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjM1fGltYWdlL2pwZWd8YURFMUwyZzFNQzh4TlRBM05qTTVPREkyT0RRME5pOHlNREJmTURJd01EQXdNREl3TURBek9XTTJOakF3TURFd01HSTJYMFJGTG1wd1p3fGNiMDIwM2ZjNDg4YTBjNWE1NjNmZTA4YjhkM2Y4NjZiYzVhODI5NjNkMzljMTlmYWVjMTc3MGYxZjI5MjEyZjk","altText":"200_0200000200039c66000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000200039c66000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000200039c66000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDA0fGltYWdlL2pwZWd8YUdJMEwyZzJNQzh4TlRBM05qTTVPRGN5TnpFNU9DOHhNakJmTURJd01EQXdNREl3TURBek9XTTJOakF3TURFd01HSTJYMFJGTG1wd1p3fGMzN2FjMjg1OTVmMDE2MWU1OTViMjdjMDhjZjE2ODkwZWRkZTkyZTRjZmJlMWYzZDZiMmU1MWIxMmUyODQyYjk","altText":"120_0200000200039c66000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000200039c66000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0NDYxMDd8aW1hZ2UvanBlZ3xhR1l5TDJnM09DOHhOVEEzTmpNNU5qVTVOekkzT0F8NDQzYTFiMzc2MjVjZGQyYzdjYjQwYzA1Yjg0NmVmZmE3M2NkNjBiM2U1ZmQwZGM3YzRkN2MzYTZkOTcwYmMxOA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000200039c66000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000120001aebb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODQyNXxpbWFnZS9qcGVnfGFESTFMMmd5WkM4eE5UQTNNakl6TmpJME1Ea3lOaTh5TURBd1h6QXlNREF3TURFeU1EQXdNV0ZsWW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8ZGM4NDYyZTkyM2IxYjMzOWQ3YjVhN2IxZjdkNzk2OWQ1NjFlNDg1OTdhMGYzNGMzYjc1Y2EyNTQ1MjNhOGIxYw","altText":"2000_020000120001aebb000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001aebb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000120001aebb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODQyNXxpbWFnZS9qcGVnfGFESTFMMmd5WkM4eE5UQTNNakl6TmpJME1Ea3lOaTh5TURBd1h6QXlNREF3TURFeU1EQXdNV0ZsWW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8ZGM4NDYyZTkyM2IxYjMzOWQ3YjVhN2IxZjdkNzk2OWQ1NjFlNDg1OTdhMGYzNGMzYjc1Y2EyNTQ1MjNhOGIxYw","altText":"2000_020000120001aebb000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001aebb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000120001aebb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODQyNXxpbWFnZS9qcGVnfGFESTFMMmd5WkM4eE5UQTNNakl6TmpJME1Ea3lOaTh5TURBd1h6QXlNREF3TURFeU1EQXdNV0ZsWW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8ZGM4NDYyZTkyM2IxYjMzOWQ3YjVhN2IxZjdkNzk2OWQ1NjFlNDg1OTdhMGYzNGMzYjc1Y2EyNTQ1MjNhOGIxYw","altText":"2000_020000120001aebb000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001aebb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000120001aebb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTg3fGltYWdlL2pwZWd8YURBeEwyZzBOeTh4TlRBM01qSXpOelUxTVRZME5pOHlNREJmTURJd01EQXdNVEl3TURBeFlXVmlZakF3TURFd01HSTJYMFJGTG1wd1p3fDU3MDlkYTllNGQ2MTIxMWRjZjU3ZWRmNTc2NTg4M2U4MzQwZThkNzJhMDBmNTIzMzg4MmYxZDgyZTMxNDY0OTk","altText":"200_020000120001aebb000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001aebb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000120001aebb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTg3fGltYWdlL2pwZWd8YURBeEwyZzBOeTh4TlRBM01qSXpOelUxTVRZME5pOHlNREJmTURJd01EQXdNVEl3TURBeFlXVmlZakF3TURFd01HSTJYMFJGTG1wd1p3fDU3MDlkYTllNGQ2MTIxMWRjZjU3ZWRmNTc2NTg4M2U4MzQwZThkNzJhMDBmNTIzMzg4MmYxZDgyZTMxNDY0OTk","altText":"200_020000120001aebb000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001aebb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000120001aebb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODQyNXxpbWFnZS9qcGVnfGFESTFMMmd5WkM4eE5UQTNNakl6TmpJME1Ea3lOaTh5TURBd1h6QXlNREF3TURFeU1EQXdNV0ZsWW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8ZGM4NDYyZTkyM2IxYjMzOWQ3YjVhN2IxZjdkNzk2OWQ1NjFlNDg1OTdhMGYzNGMzYjc1Y2EyNTQ1MjNhOGIxYw","altText":"2000_020000120001aebb000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001aebb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000120001aebb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODQyNXxpbWFnZS9qcGVnfGFEWTNMMmd5Tmk4eE5UQTNNakl6TmpRek56VXpOQzh4TkRRd1h6QXlNREF3TURFeU1EQXdNV0ZsWW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8N2U3ZjhiYzNhYTMzZmM5OWY2NmQyMjFjNjIyN2NjMWQzYTlmMWE4NjBhOGU3YWMwNDlhODFjNjVhOGVhZGIyNw","altText":"1440_020000120001aebb000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000120001aebb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000120001aebb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODQyNXxpbWFnZS9qcGVnfGFEazNMMmd4Wmk4eE5UQTNNakl6TmpZek5ERTBNaTh4TWpnd1h6QXlNREF3TURFeU1EQXdNV0ZsWW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8ZjY1MzgxODQ0NTY3NGZmMzMyMjRlMzNjY2JmMjk5YjY0MGQ2M2Y3NmQxNmExNmExMDRhMzg0MzJkNmFmODZlNA","altText":"1280_020000120001aebb000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000120001aebb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000120001aebb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODQyNXxpbWFnZS9qcGVnfGFHTTNMMmd4T0M4eE5UQTNNakl6Tmpnek1EYzFNQzh4TURJMFh6QXlNREF3TURFeU1EQXdNV0ZsWW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8OWRjYTdmNzUyOTk4MjNjYmY4YzJjYjIyZWI5YjlkMWNkMGRmMWU4Mzk2NmRhYjRkZDJlYzU3OWFiNjU1ODQ4YQ","altText":"1024_020000120001aebb000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000120001aebb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000120001aebb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODQyNXxpbWFnZS9qcGVnfGFEWXlMMmd6Tmk4eE5UQTNNakl6TnpBNU1qZzVOQzgzTmpoZk1ESXdNREF3TVRJd01EQXhZV1ZpWWpBd01ERXdNR0kyWDBSRkxtcHdad3w1YTU2Nzg2ZmIzMGNkZDMyMjdhMTcyZjVhOWU1NDhjMzcyZWVlM2MyODQwNGFhOGYzMmRjNGQyYTY5ZWMxNmNk","altText":"768_020000120001aebb000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000120001aebb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000120001aebb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzE3MHxpbWFnZS9qcGVnfGFHUmhMMmd6Wmk4eE5UQTNNakl6TnpNeU1qSTNNQzgwT0RCZk1ESXdNREF3TVRJd01EQXhZV1ZpWWpBd01ERXdNR0kyWDBSRkxtcHdad3w2ZWE0NGQwNDdiMDVhMTgxZGYxMTZmM2NiNjFlNjdjNjU2ZjQ2NTA0Nzg4OTI1ZjMzYmViYmJlYTY1ZWU1Yzgz","altText":"480_020000120001aebb000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000120001aebb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000120001aebb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTg3fGltYWdlL2pwZWd8YURBeEwyZzBOeTh4TlRBM01qSXpOelUxTVRZME5pOHlNREJmTURJd01EQXdNVEl3TURBeFlXVmlZakF3TURFd01HSTJYMFJGTG1wd1p3fDU3MDlkYTllNGQ2MTIxMWRjZjU3ZWRmNTc2NTg4M2U4MzQwZThkNzJhMDBmNTIzMzg4MmYxZDgyZTMxNDY0OTk","altText":"200_020000120001aebb000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001aebb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000120001aebb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDE5fGltYWdlL2pwZWd8YUdNNUwyaGhOaTh4TlRBM01qSXpPREkzTWpVME1pOHhNakJmTURJd01EQXdNVEl3TURBeFlXVmlZakF3TURFd01HSTJYMFJGTG1wd1p3fDg1NjY0ZWI2NjMwMjJhNjc3OTZjN2ZjNDQ0NTBjODEyZGIzNjU0ODY5NmNiMTZmOTk5NjM1OWYxZjg2NjhmYzA","altText":"120_020000120001aebb000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000120001aebb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0NTIxOHxpbWFnZS9qcGVnfGFESmxMMmc0T1M4eE5UQTNNakl6TlRZMU1URXdNZ3w0NzQ1ODY0MjE0ODI3NWUyYTIzYjVlYmQwMjg2Y2ZmOTY4YzIzM2Q3MThmMjYwODEwZDc3OGEwZWE1ZjU0NDQ0","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000120001aebb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-10934476-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjk0MnxpbWFnZS9qcGVnfGFHUmhMMmcwWmk4eE5UQTVOVEF3TkRNMk5EZ3pNQzh5TURBd1h6RXdPVE0wTkRjMlgwUkZMbXB3Wnd8YzhjOWYxOTUyYjA3ZDExY2RmYTRlNDE1MWFiZTI3ZDM3MWFkMGVkNDBjYmFjYzE4ZTg4ODIwZDA3Yjg3MzdmYg","altText":"2000_10934476_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_10934476_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-10934476-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjk0MnxpbWFnZS9qcGVnfGFHUmhMMmcwWmk4eE5UQTVOVEF3TkRNMk5EZ3pNQzh5TURBd1h6RXdPVE0wTkRjMlgwUkZMbXB3Wnd8YzhjOWYxOTUyYjA3ZDExY2RmYTRlNDE1MWFiZTI3ZDM3MWFkMGVkNDBjYmFjYzE4ZTg4ODIwZDA3Yjg3MzdmYg","altText":"2000_10934476_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_10934476_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-10934476-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjk0MnxpbWFnZS9qcGVnfGFHUmhMMmcwWmk4eE5UQTVOVEF3TkRNMk5EZ3pNQzh5TURBd1h6RXdPVE0wTkRjMlgwUkZMbXB3Wnd8YzhjOWYxOTUyYjA3ZDExY2RmYTRlNDE1MWFiZTI3ZDM3MWFkMGVkNDBjYmFjYzE4ZTg4ODIwZDA3Yjg3MzdmYg","altText":"2000_10934476_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_10934476_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-10934476-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzA2fGltYWdlL2pwZWd8YURNM0wyZzJOQzh4TlRBNU5UQXdORGsxTkRZMU5DOHlNREJmTVRBNU16UTBOelpmUkVVdWFuQm58ZTNkNzBkOTFlMmUxZmYyZmIxOThiNzIwNmI5ZGE4NTBkNTFlN2IxZjgzZWExMTIxOGVmMzIyOTBlOTU5YmQ1Ng","altText":"200_10934476_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_10934476_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-10934476-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzA2fGltYWdlL2pwZWd8YURNM0wyZzJOQzh4TlRBNU5UQXdORGsxTkRZMU5DOHlNREJmTVRBNU16UTBOelpmUkVVdWFuQm58ZTNkNzBkOTFlMmUxZmYyZmIxOThiNzIwNmI5ZGE4NTBkNTFlN2IxZjgzZWExMTIxOGVmMzIyOTBlOTU5YmQ1Ng","altText":"200_10934476_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_10934476_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-10934476-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjk0MnxpbWFnZS9qcGVnfGFHUmhMMmcwWmk4eE5UQTVOVEF3TkRNMk5EZ3pNQzh5TURBd1h6RXdPVE0wTkRjMlgwUkZMbXB3Wnd8YzhjOWYxOTUyYjA3ZDExY2RmYTRlNDE1MWFiZTI3ZDM3MWFkMGVkNDBjYmFjYzE4ZTg4ODIwZDA3Yjg3MzdmYg","altText":"2000_10934476_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_10934476_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-10934476-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjk0MnxpbWFnZS9qcGVnfGFHVmlMMmcxTWk4eE5UQTVOVEF3TkRRek1ETTJOaTh4TkRRd1h6RXdPVE0wTkRjMlgwUkZMbXB3Wnd8MTVlNTBhNDVmYWZjMmRjMzY1NjE3NTk5MGQxMmEyMmNiODIxMjA5MzkwOTc1YzE4ZDA5MTk5OTNiNjZmMWQyMg","altText":"1440_10934476_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_10934476_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-10934476-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjk0MnxpbWFnZS9qcGVnfGFEazVMMmcxTXk4eE5UQTVOVEF3TkRRNU5Ua3dNaTh4TWpnd1h6RXdPVE0wTkRjMlgwUkZMbXB3Wnd8MTEwYmY0OGUwNzJhMzM5MWE3NjM4ZWNmN2Q5ODU3ZjViZDgzMGQ1OTI1ZGYzZjc2NGFkMDJiZDBiY2E4NTdmNg","altText":"1280_10934476_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_10934476_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-10934476-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzQ3NnxpbWFnZS9qcGVnfGFHRTRMMmcxT1M4eE5UQTVOVEF3TkRZeU5qazNOQzh4TURJMFh6RXdPVE0wTkRjMlgwUkZMbXB3Wnd8ZDlmOGZhZTJjZjc0YjcxZGZjMjBlODIxZWNjMTI1NjI5ZDQzY2I4NzVlNzU4YTgwMDI1NWNhNmM3NThmNzhlOQ","altText":"1024_10934476_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_10934476_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-10934476-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzY0OHxpbWFnZS9qcGVnfGFEWTRMMmcxWkM4eE5UQTVOVEF3TkRjMU9EQTBOaTgzTmpoZk1UQTVNelEwTnpaZlJFVXVhbkJufGQxODBjZTJkZGMzMDRiMzlkNDQzN2I3Y2Q3MTM5ZTYwOTIwYjk3MThjMGM1ODZmY2E2ZTkzMjFjM2ZjMmJjMWY","altText":"768_10934476_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_10934476_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-10934476-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MzA0fGltYWdlL2pwZWd8YURjNEwyZzJNQzh4TlRBNU5UQXdORGd5TXpVNE1pODBPREJmTVRBNU16UTBOelpmUkVVdWFuQm58Y2JlMGIyMmNkZGVkYmNiMWM1YjI4NmJiYmI3NWYyNTFlMTgyZGU4ZWY5ZjAxZmFjMzcwZDdlMWYyZjFlYjg5Yw","altText":"480_10934476_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_10934476_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-10934476-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzA2fGltYWdlL2pwZWd8YURNM0wyZzJOQzh4TlRBNU5UQXdORGsxTkRZMU5DOHlNREJmTVRBNU16UTBOelpmUkVVdWFuQm58ZTNkNzBkOTFlMmUxZmYyZmIxOThiNzIwNmI5ZGE4NTBkNTFlN2IxZjgzZWExMTIxOGVmMzIyOTBlOTU5YmQ1Ng","altText":"200_10934476_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_10934476_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-10934476-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI2fGltYWdlL2pwZWd8YURGaEwyaGlPUzh4TlRBNU5UQXdOVE14TlRFd01pOHhNakJmTVRBNU16UTBOelpmUkVVdWFuQm58ZTc0NGNiZGQ3OTcwZThhZjliMWU2NWRmNmJjNGI1MDk1NTk3NmEwODIyMThiY2MwOGMxOTczYWYxYWU1NjA3Mw","altText":"120_10934476_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_10934476_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2NDEzMXxpbWFnZS9qcGVnfGFHRXhMMmcwTlM4eE5UQTVOVEF3TkRBMk9Ua3hPQXw0YzRkYTJkZjAzMjllNTM4NWVlZjNiNmJhZDA0NDRhNTAwMmM2N2JmNWYwNTE5OTdjYjkwOWM4ZTQ5ODBmMWYy","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"10934476_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000200039c66000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTg2M3xpbWFnZS9qcGVnfGFHVTVMMmd4WXk4eE5UQTNOak01TnpFNE56RXdNaTh5TURBd1h6QXlNREF3TURBeU1EQXdNemxqTmpZd01EQXhNREJpTmw5RVJTNXFjR2N8Mzc3NTY3OGE3OGNlNzM3OWE4NGQ4NDM0NzkyOTRlMWQ1MThjMmIzOWI5ZTI2ZjMzNGZlNGMzZmY0MzUxMTU2Ng","altText":"2000_0200000200039c66000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000200039c66000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000200039c66000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTg2M3xpbWFnZS9qcGVnfGFHVTVMMmd4WXk4eE5UQTNOak01TnpFNE56RXdNaTh5TURBd1h6QXlNREF3TURBeU1EQXdNemxqTmpZd01EQXhNREJpTmw5RVJTNXFjR2N8Mzc3NTY3OGE3OGNlNzM3OWE4NGQ4NDM0NzkyOTRlMWQ1MThjMmIzOWI5ZTI2ZjMzNGZlNGMzZmY0MzUxMTU2Ng","altText":"2000_0200000200039c66000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000200039c66000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000200039c66000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTg2M3xpbWFnZS9qcGVnfGFHVTVMMmd4WXk4eE5UQTNOak01TnpFNE56RXdNaTh5TURBd1h6QXlNREF3TURBeU1EQXdNemxqTmpZd01EQXhNREJpTmw5RVJTNXFjR2N8Mzc3NTY3OGE3OGNlNzM3OWE4NGQ4NDM0NzkyOTRlMWQ1MThjMmIzOWI5ZTI2ZjMzNGZlNGMzZmY0MzUxMTU2Ng","altText":"2000_0200000200039c66000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000200039c66000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000200039c66000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjM1fGltYWdlL2pwZWd8YURFMUwyZzFNQzh4TlRBM05qTTVPREkyT0RRME5pOHlNREJmTURJd01EQXdNREl3TURBek9XTTJOakF3TURFd01HSTJYMFJGTG1wd1p3fGNiMDIwM2ZjNDg4YTBjNWE1NjNmZTA4YjhkM2Y4NjZiYzVhODI5NjNkMzljMTlmYWVjMTc3MGYxZjI5MjEyZjk","altText":"200_0200000200039c66000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000200039c66000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000200039c66000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjM1fGltYWdlL2pwZWd8YURFMUwyZzFNQzh4TlRBM05qTTVPREkyT0RRME5pOHlNREJmTURJd01EQXdNREl3TURBek9XTTJOakF3TURFd01HSTJYMFJGTG1wd1p3fGNiMDIwM2ZjNDg4YTBjNWE1NjNmZTA4YjhkM2Y4NjZiYzVhODI5NjNkMzljMTlmYWVjMTc3MGYxZjI5MjEyZjk","altText":"200_0200000200039c66000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000200039c66000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000200039c66000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTg2M3xpbWFnZS9qcGVnfGFHVTVMMmd4WXk4eE5UQTNOak01TnpFNE56RXdNaTh5TURBd1h6QXlNREF3TURBeU1EQXdNemxqTmpZd01EQXhNREJpTmw5RVJTNXFjR2N8Mzc3NTY3OGE3OGNlNzM3OWE4NGQ4NDM0NzkyOTRlMWQ1MThjMmIzOWI5ZTI2ZjMzNGZlNGMzZmY0MzUxMTU2Ng","altText":"2000_0200000200039c66000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000200039c66000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000200039c66000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTg2M3xpbWFnZS9qcGVnfGFEY3dMMmd4Tmk4eE5UQTNOak01TnpNMU1EazBNaTh4TkRRd1h6QXlNREF3TURBeU1EQXdNemxqTmpZd01EQXhNREJpTmw5RVJTNXFjR2N8NjIwYThmMjIxYzI4MzlhYjI0MzQzYzY4MmUxYTNlZDM2ZWE4ZmM0NDc5OWEzNDY4MjI2NWMzNDA5ZGIwODlkMw","altText":"1440_0200000200039c66000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000200039c66000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000200039c66000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzM5NXxpbWFnZS9qcGVnfGFEY3lMMmd4TXk4eE5UQTNOak01TnpReE5qUTNPQzh4TWpnd1h6QXlNREF3TURBeU1EQXdNemxqTmpZd01EQXhNREJpTmw5RVJTNXFjR2N8MGQyZjQ3NDEwNjczNWY1YjhiMmIzMmVmZDk3NWNkYWMyNTQzZDgyYzE2N2UxNTkzYTNiYzMxOGRkYmIxY2ZiNg","altText":"1280_0200000200039c66000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000200039c66000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000200039c66000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTU2NXxpbWFnZS9qcGVnfGFHWXpMMmd3WWk4eE5UQTNOak01TnpZM09EWXlNaTh4TURJMFh6QXlNREF3TURBeU1EQXdNemxqTmpZd01EQXhNREJpTmw5RVJTNXFjR2N8YmNjOWI0ZTU5ZTRhZTcwMjNmOWFhNjZkYTcwYzVhMzg5YzE2MmVkNDcyNWJlMDRkNGVjYjBkYWFlYjg0MjE5MQ","altText":"1024_0200000200039c66000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000200039c66000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000200039c66000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzU3OXxpbWFnZS9qcGVnfGFHVTBMMmd3TlM4eE5UQTNOak01Tnpnd09UWTVOQzgzTmpoZk1ESXdNREF3TURJd01EQXpPV00yTmpBd01ERXdNR0kyWDBSRkxtcHdad3wzNGEyODgxOTg5YTBhOGE2MzQyN2NmZWRjNDBlMmI3ZWQ5YjNmMGQyYjY5OTNlN2E3MjVlNDJkNTk5ZWFhM2M5","altText":"768_0200000200039c66000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000200039c66000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000200039c66000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzcyOHxpbWFnZS9qcGVnfGFEazNMMmcwT0M4eE5UQTNOak01T0RBd05qTXdNaTgwT0RCZk1ESXdNREF3TURJd01EQXpPV00yTmpBd01ERXdNR0kyWDBSRkxtcHdad3w0ZWQ1MjkzYmY2YTZlNzJhNzI0YjUwMjMzNDE5NDNiZDYwNGQ5MTg5NDg0ZTIzYjQ5MjUxZjZiOWNhY2Y3YTUw","altText":"480_0200000200039c66000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000200039c66000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000200039c66000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjM1fGltYWdlL2pwZWd8YURFMUwyZzFNQzh4TlRBM05qTTVPREkyT0RRME5pOHlNREJmTURJd01EQXdNREl3TURBek9XTTJOakF3TURFd01HSTJYMFJGTG1wd1p3fGNiMDIwM2ZjNDg4YTBjNWE1NjNmZTA4YjhkM2Y4NjZiYzVhODI5NjNkMzljMTlmYWVjMTc3MGYxZjI5MjEyZjk","altText":"200_0200000200039c66000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000200039c66000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000200039c66000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDA0fGltYWdlL2pwZWd8YUdJMEwyZzJNQzh4TlRBM05qTTVPRGN5TnpFNU9DOHhNakJmTURJd01EQXdNREl3TURBek9XTTJOakF3TURFd01HSTJYMFJGTG1wd1p3fGMzN2FjMjg1OTVmMDE2MWU1OTViMjdjMDhjZjE2ODkwZWRkZTkyZTRjZmJlMWYzZDZiMmU1MWIxMmUyODQyYjk","altText":"120_0200000200039c66000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000200039c66000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0NDYxMDd8aW1hZ2UvanBlZ3xhR1l5TDJnM09DOHhOVEEzTmpNNU5qVTVOekkzT0F8NDQzYTFiMzc2MjVjZGQyYzdjYjQwYzA1Yjg0NmVmZmE3M2NkNjBiM2U1ZmQwZGM3YzRkN2MzYTZkOTcwYmMxOA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000200039c66000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000120001aebb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODQyNXxpbWFnZS9qcGVnfGFESTFMMmd5WkM4eE5UQTNNakl6TmpJME1Ea3lOaTh5TURBd1h6QXlNREF3TURFeU1EQXdNV0ZsWW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8ZGM4NDYyZTkyM2IxYjMzOWQ3YjVhN2IxZjdkNzk2OWQ1NjFlNDg1OTdhMGYzNGMzYjc1Y2EyNTQ1MjNhOGIxYw","altText":"2000_020000120001aebb000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001aebb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000120001aebb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODQyNXxpbWFnZS9qcGVnfGFESTFMMmd5WkM4eE5UQTNNakl6TmpJME1Ea3lOaTh5TURBd1h6QXlNREF3TURFeU1EQXdNV0ZsWW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8ZGM4NDYyZTkyM2IxYjMzOWQ3YjVhN2IxZjdkNzk2OWQ1NjFlNDg1OTdhMGYzNGMzYjc1Y2EyNTQ1MjNhOGIxYw","altText":"2000_020000120001aebb000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001aebb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000120001aebb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODQyNXxpbWFnZS9qcGVnfGFESTFMMmd5WkM4eE5UQTNNakl6TmpJME1Ea3lOaTh5TURBd1h6QXlNREF3TURFeU1EQXdNV0ZsWW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8ZGM4NDYyZTkyM2IxYjMzOWQ3YjVhN2IxZjdkNzk2OWQ1NjFlNDg1OTdhMGYzNGMzYjc1Y2EyNTQ1MjNhOGIxYw","altText":"2000_020000120001aebb000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001aebb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000120001aebb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTg3fGltYWdlL2pwZWd8YURBeEwyZzBOeTh4TlRBM01qSXpOelUxTVRZME5pOHlNREJmTURJd01EQXdNVEl3TURBeFlXVmlZakF3TURFd01HSTJYMFJGTG1wd1p3fDU3MDlkYTllNGQ2MTIxMWRjZjU3ZWRmNTc2NTg4M2U4MzQwZThkNzJhMDBmNTIzMzg4MmYxZDgyZTMxNDY0OTk","altText":"200_020000120001aebb000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001aebb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000120001aebb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTg3fGltYWdlL2pwZWd8YURBeEwyZzBOeTh4TlRBM01qSXpOelUxTVRZME5pOHlNREJmTURJd01EQXdNVEl3TURBeFlXVmlZakF3TURFd01HSTJYMFJGTG1wd1p3fDU3MDlkYTllNGQ2MTIxMWRjZjU3ZWRmNTc2NTg4M2U4MzQwZThkNzJhMDBmNTIzMzg4MmYxZDgyZTMxNDY0OTk","altText":"200_020000120001aebb000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001aebb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000120001aebb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODQyNXxpbWFnZS9qcGVnfGFESTFMMmd5WkM4eE5UQTNNakl6TmpJME1Ea3lOaTh5TURBd1h6QXlNREF3TURFeU1EQXdNV0ZsWW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8ZGM4NDYyZTkyM2IxYjMzOWQ3YjVhN2IxZjdkNzk2OWQ1NjFlNDg1OTdhMGYzNGMzYjc1Y2EyNTQ1MjNhOGIxYw","altText":"2000_020000120001aebb000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001aebb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000120001aebb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODQyNXxpbWFnZS9qcGVnfGFEWTNMMmd5Tmk4eE5UQTNNakl6TmpRek56VXpOQzh4TkRRd1h6QXlNREF3TURFeU1EQXdNV0ZsWW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8N2U3ZjhiYzNhYTMzZmM5OWY2NmQyMjFjNjIyN2NjMWQzYTlmMWE4NjBhOGU3YWMwNDlhODFjNjVhOGVhZGIyNw","altText":"1440_020000120001aebb000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000120001aebb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000120001aebb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODQyNXxpbWFnZS9qcGVnfGFEazNMMmd4Wmk4eE5UQTNNakl6TmpZek5ERTBNaTh4TWpnd1h6QXlNREF3TURFeU1EQXdNV0ZsWW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8ZjY1MzgxODQ0NTY3NGZmMzMyMjRlMzNjY2JmMjk5YjY0MGQ2M2Y3NmQxNmExNmExMDRhMzg0MzJkNmFmODZlNA","altText":"1280_020000120001aebb000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000120001aebb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000120001aebb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODQyNXxpbWFnZS9qcGVnfGFHTTNMMmd4T0M4eE5UQTNNakl6Tmpnek1EYzFNQzh4TURJMFh6QXlNREF3TURFeU1EQXdNV0ZsWW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8OWRjYTdmNzUyOTk4MjNjYmY4YzJjYjIyZWI5YjlkMWNkMGRmMWU4Mzk2NmRhYjRkZDJlYzU3OWFiNjU1ODQ4YQ","altText":"1024_020000120001aebb000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000120001aebb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000120001aebb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODQyNXxpbWFnZS9qcGVnfGFEWXlMMmd6Tmk4eE5UQTNNakl6TnpBNU1qZzVOQzgzTmpoZk1ESXdNREF3TVRJd01EQXhZV1ZpWWpBd01ERXdNR0kyWDBSRkxtcHdad3w1YTU2Nzg2ZmIzMGNkZDMyMjdhMTcyZjVhOWU1NDhjMzcyZWVlM2MyODQwNGFhOGYzMmRjNGQyYTY5ZWMxNmNk","altText":"768_020000120001aebb000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000120001aebb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000120001aebb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzE3MHxpbWFnZS9qcGVnfGFHUmhMMmd6Wmk4eE5UQTNNakl6TnpNeU1qSTNNQzgwT0RCZk1ESXdNREF3TVRJd01EQXhZV1ZpWWpBd01ERXdNR0kyWDBSRkxtcHdad3w2ZWE0NGQwNDdiMDVhMTgxZGYxMTZmM2NiNjFlNjdjNjU2ZjQ2NTA0Nzg4OTI1ZjMzYmViYmJlYTY1ZWU1Yzgz","altText":"480_020000120001aebb000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000120001aebb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000120001aebb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTg3fGltYWdlL2pwZWd8YURBeEwyZzBOeTh4TlRBM01qSXpOelUxTVRZME5pOHlNREJmTURJd01EQXdNVEl3TURBeFlXVmlZakF3TURFd01HSTJYMFJGTG1wd1p3fDU3MDlkYTllNGQ2MTIxMWRjZjU3ZWRmNTc2NTg4M2U4MzQwZThkNzJhMDBmNTIzMzg4MmYxZDgyZTMxNDY0OTk","altText":"200_020000120001aebb000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001aebb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000120001aebb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDE5fGltYWdlL2pwZWd8YUdNNUwyaGhOaTh4TlRBM01qSXpPREkzTWpVME1pOHhNakJmTURJd01EQXdNVEl3TURBeFlXVmlZakF3TURFd01HSTJYMFJGTG1wd1p3fDg1NjY0ZWI2NjMwMjJhNjc3OTZjN2ZjNDQ0NTBjODEyZGIzNjU0ODY5NmNiMTZmOTk5NjM1OWYxZjg2NjhmYzA","altText":"120_020000120001aebb000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000120001aebb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0NTIxOHxpbWFnZS9qcGVnfGFESmxMMmc0T1M4eE5UQTNNakl6TlRZMU1URXdNZ3w0NzQ1ODY0MjE0ODI3NWUyYTIzYjVlYmQwMjg2Y2ZmOTY4YzIzM2Q3MThmMjYwODEwZDc3OGEwZWE1ZjU0NDQ0","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000120001aebb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-10934476-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjk0MnxpbWFnZS9qcGVnfGFHUmhMMmcwWmk4eE5UQTVOVEF3TkRNMk5EZ3pNQzh5TURBd1h6RXdPVE0wTkRjMlgwUkZMbXB3Wnd8YzhjOWYxOTUyYjA3ZDExY2RmYTRlNDE1MWFiZTI3ZDM3MWFkMGVkNDBjYmFjYzE4ZTg4ODIwZDA3Yjg3MzdmYg","altText":"2000_10934476_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_10934476_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-10934476-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjk0MnxpbWFnZS9qcGVnfGFHUmhMMmcwWmk4eE5UQTVOVEF3TkRNMk5EZ3pNQzh5TURBd1h6RXdPVE0wTkRjMlgwUkZMbXB3Wnd8YzhjOWYxOTUyYjA3ZDExY2RmYTRlNDE1MWFiZTI3ZDM3MWFkMGVkNDBjYmFjYzE4ZTg4ODIwZDA3Yjg3MzdmYg","altText":"2000_10934476_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_10934476_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-10934476-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjk0MnxpbWFnZS9qcGVnfGFHUmhMMmcwWmk4eE5UQTVOVEF3TkRNMk5EZ3pNQzh5TURBd1h6RXdPVE0wTkRjMlgwUkZMbXB3Wnd8YzhjOWYxOTUyYjA3ZDExY2RmYTRlNDE1MWFiZTI3ZDM3MWFkMGVkNDBjYmFjYzE4ZTg4ODIwZDA3Yjg3MzdmYg","altText":"2000_10934476_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_10934476_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-10934476-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzA2fGltYWdlL2pwZWd8YURNM0wyZzJOQzh4TlRBNU5UQXdORGsxTkRZMU5DOHlNREJmTVRBNU16UTBOelpmUkVVdWFuQm58ZTNkNzBkOTFlMmUxZmYyZmIxOThiNzIwNmI5ZGE4NTBkNTFlN2IxZjgzZWExMTIxOGVmMzIyOTBlOTU5YmQ1Ng","altText":"200_10934476_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_10934476_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-10934476-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzA2fGltYWdlL2pwZWd8YURNM0wyZzJOQzh4TlRBNU5UQXdORGsxTkRZMU5DOHlNREJmTVRBNU16UTBOelpmUkVVdWFuQm58ZTNkNzBkOTFlMmUxZmYyZmIxOThiNzIwNmI5ZGE4NTBkNTFlN2IxZjgzZWExMTIxOGVmMzIyOTBlOTU5YmQ1Ng","altText":"200_10934476_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_10934476_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-10934476-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjk0MnxpbWFnZS9qcGVnfGFHUmhMMmcwWmk4eE5UQTVOVEF3TkRNMk5EZ3pNQzh5TURBd1h6RXdPVE0wTkRjMlgwUkZMbXB3Wnd8YzhjOWYxOTUyYjA3ZDExY2RmYTRlNDE1MWFiZTI3ZDM3MWFkMGVkNDBjYmFjYzE4ZTg4ODIwZDA3Yjg3MzdmYg","altText":"2000_10934476_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_10934476_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-10934476-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjk0MnxpbWFnZS9qcGVnfGFHVmlMMmcxTWk4eE5UQTVOVEF3TkRRek1ETTJOaTh4TkRRd1h6RXdPVE0wTkRjMlgwUkZMbXB3Wnd8MTVlNTBhNDVmYWZjMmRjMzY1NjE3NTk5MGQxMmEyMmNiODIxMjA5MzkwOTc1YzE4ZDA5MTk5OTNiNjZmMWQyMg","altText":"1440_10934476_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_10934476_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-10934476-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjk0MnxpbWFnZS9qcGVnfGFEazVMMmcxTXk4eE5UQTVOVEF3TkRRNU5Ua3dNaTh4TWpnd1h6RXdPVE0wTkRjMlgwUkZMbXB3Wnd8MTEwYmY0OGUwNzJhMzM5MWE3NjM4ZWNmN2Q5ODU3ZjViZDgzMGQ1OTI1ZGYzZjc2NGFkMDJiZDBiY2E4NTdmNg","altText":"1280_10934476_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_10934476_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-10934476-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzQ3NnxpbWFnZS9qcGVnfGFHRTRMMmcxT1M4eE5UQTVOVEF3TkRZeU5qazNOQzh4TURJMFh6RXdPVE0wTkRjMlgwUkZMbXB3Wnd8ZDlmOGZhZTJjZjc0YjcxZGZjMjBlODIxZWNjMTI1NjI5ZDQzY2I4NzVlNzU4YTgwMDI1NWNhNmM3NThmNzhlOQ","altText":"1024_10934476_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_10934476_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-10934476-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzY0OHxpbWFnZS9qcGVnfGFEWTRMMmcxWkM4eE5UQTVOVEF3TkRjMU9EQTBOaTgzTmpoZk1UQTVNelEwTnpaZlJFVXVhbkJufGQxODBjZTJkZGMzMDRiMzlkNDQzN2I3Y2Q3MTM5ZTYwOTIwYjk3MThjMGM1ODZmY2E2ZTkzMjFjM2ZjMmJjMWY","altText":"768_10934476_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_10934476_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-10934476-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MzA0fGltYWdlL2pwZWd8YURjNEwyZzJNQzh4TlRBNU5UQXdORGd5TXpVNE1pODBPREJmTVRBNU16UTBOelpmUkVVdWFuQm58Y2JlMGIyMmNkZGVkYmNiMWM1YjI4NmJiYmI3NWYyNTFlMTgyZGU4ZWY5ZjAxZmFjMzcwZDdlMWYyZjFlYjg5Yw","altText":"480_10934476_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_10934476_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-10934476-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzA2fGltYWdlL2pwZWd8YURNM0wyZzJOQzh4TlRBNU5UQXdORGsxTkRZMU5DOHlNREJmTVRBNU16UTBOelpmUkVVdWFuQm58ZTNkNzBkOTFlMmUxZmYyZmIxOThiNzIwNmI5ZGE4NTBkNTFlN2IxZjgzZWExMTIxOGVmMzIyOTBlOTU5YmQ1Ng","altText":"200_10934476_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_10934476_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-10934476-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI2fGltYWdlL2pwZWd8YURGaEwyaGlPUzh4TlRBNU5UQXdOVE14TlRFd01pOHhNakJmTVRBNU16UTBOelpmUkVVdWFuQm58ZTc0NGNiZGQ3OTcwZThhZjliMWU2NWRmNmJjNGI1MDk1NTk3NmEwODIyMThiY2MwOGMxOTczYWYxYWU1NjA3Mw","altText":"120_10934476_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_10934476_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2NDEzMXxpbWFnZS9qcGVnfGFHRXhMMmcwTlM4eE5UQTVOVEF3TkRBMk9Ua3hPQXw0YzRkYTJkZjAzMjllNTM4NWVlZjNiNmJhZDA0NDRhNTAwMmM2N2JmNWYwNTE5OTdjYjkwOWM4ZTQ5ODBmMWYy","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"10934476_DE.jpg"}],"categories":[{"code":"50004","name":"Pluggable Connection Systems","url":"/c/pluggable-connection-systems","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connection-systems","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10005","name":"Feedthrough Components","url":"/c/feedthrough-components","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"feedthrough-components","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"WAGO's versatile connection technology for through-panel applications offers you limitless flexibility in finding solutions. Select between different combinations of permanent and push-in device connections with direct conductor or solder contacts.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-feedthrough-components"},{"code":"10008","name":"10008","url":"/c/lighting-connector","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"lighting-connector","superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"50005","name":"Panel Feedthrough Connections","url":"/c/panel-feedthrough-connections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"panel-feedthrough-connections","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10004","name":"Pluggable Connectors","url":"/c/pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"The right solution for every application: Whether on the printed circuit board, in the control cabinet or for lighting connection, WAGO's pluggable connectors quickly and easily connect to the widest variety of applications.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-pluggable-connectors"},{"code":"20039","name":"WINSTA® MIDI","url":"/c/winsta-midi","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"winsta-midi","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"770-714/007-000","stock":null,"url":"/pluggable-connectors/snap-in-plug/p/770-714_007-000","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["770-714/007-000","lights"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4045454408442","primaryCategoryName":"Pluggable Connectors","numberContentUnits":100.0,"numberPackageUnits":100.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20039","name":"WINSTA® MIDI","url":"/c/winsta-midi","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"winsta-midi","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"WINSTA® MIDI","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Snap-in plug","primaryImageUrl":null,"productGroup":null,"nameEn":"Snap-in plug; with direct ground contact; 4-pole; Cod. A; 4,00 mm²; black","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"60524508","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Male connector/plug","productColor":{"imageType":null,"format":null,"url":"/medias/0027.png?context=bWFzdGVyfGltYWdlc3wyNDh8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnelpDOW9NVE12TVRBME1qa3pPVGN3TURnME1UUXVjRzVufDMzYjVjOGYyZmNkYjk3NGRmNWMwYzM5NGMxODlhNmVlMzk4OWMxYjNhMWM2YWQ1N2Q1ODc1MTMzYTRiNjFlNGE","altText":"black","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":"9tUXp_2TaHGd8pX9P5dpiN","hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
WINSTA® MIDI
Item no. 770-714/007-000
Snap-in plug; with direct ground contact; 4-pole; Cod. A; 4,00 mm²; black