[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"770-725/009-000","name":"Snap-in socket; with protruding mating face; 5-pole; Cod. A; 4,00 mm²; white","url":"/pluggable-connectors/snap-in-socket/p/770-725_009-000","description":"<h2>Female connector/socket <i>WINSTA</i>® MIDI rated current 25 A</h2><br/><br/>The <i>WINSTA</i>® MIDI female connector/socket with protection against mismating allows assembly of solid and fine-stranded conductors. On PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to establish connections according to various requirements in seconds. For greater protection in electrical installations, the pluggable installation connector is provided with mechanical protection against mismating. The pluggable installation connector is protected against ingress by solid objects in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). Thanks to the color coding and mechanical A coding of <i>WINSTA</i>® MIDI pluggable installation connectors, you can clearly distinguish different circuits. This pluggable installation connector is designed for a voltage load of up to 25 A. Thus, it can also be used for high power loads. <i>WINSTA</i>® MIDI with Push-in CAGE CLAMP® spring pressure connection technology is used in a broad range of individual products you can use for quick, easy and maximally flexible electrical installation.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® MIDI</h3><br/><br/>The WINSTA® Pluggable Connection System allows pluggable electrical installation. This saves time, lowers costs, and reduces the need for servicing. Now you can also reduce installation costs without compromising quality and safety: with protection against mismating eliminates the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>effective protection against mismating</li><li>for automation controllers</li><li>with A coding for use in many general mains applications</li><li>flexible installation to save space</li><li>convenient installation and commissioning</li></ul>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w5MDg0Mzd8aW1hZ2UvanBlZ3xhRFk1TDJneFppOHhOVEUxTlRrNE56TTRNak13TWd8Mzk5NTliOWYxNmNlOGJiMjZiMTUyOThlYjQzNWMyZDk1MGFhMDI5NDVjNjQ4MTdmZTQwZTAyMGUxYzBmNmRmYQ","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"14189085_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w5MDg0Mzd8aW1hZ2UvanBlZ3xhRFk1TDJneFppOHhOVEUxTlRrNE56TTRNak13TWd8Mzk5NTliOWYxNmNlOGJiMjZiMTUyOThlYjQzNWMyZDk1MGFhMDI5NDVjNjQ4MTdmZTQwZTAyMGUxYzBmNmRmYQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"14189085_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-14189071-DE.jpg?context=bWFzdGVyfGltYWdlc3w5OTk0MnxpbWFnZS9qcGVnfGFEQTNMMmhsWXk4eE5UQTVNRFkxTWpFeE9UQTNNQzh5TURBd1h6RTBNVGc1TURjeFgwUkZMbXB3Wnd8ZjE3Y2IzNmYzZjQ1ZmM1NWY0YTJmZTIxNDhiNTU2ZTM3MTgzNjI2YjM3ZWZmMDAwZmM5OGNlZGMzN2ZhYWU4NQ","altText":"2000_14189071_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14189071_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-14189071-DE.jpg?context=bWFzdGVyfGltYWdlc3w5OTk0MnxpbWFnZS9qcGVnfGFEQTNMMmhsWXk4eE5UQTVNRFkxTWpFeE9UQTNNQzh5TURBd1h6RTBNVGc1TURjeFgwUkZMbXB3Wnd8ZjE3Y2IzNmYzZjQ1ZmM1NWY0YTJmZTIxNDhiNTU2ZTM3MTgzNjI2YjM3ZWZmMDAwZmM5OGNlZGMzN2ZhYWU4NQ","altText":"2000_14189071_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14189071_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-14189071-DE.jpg?context=bWFzdGVyfGltYWdlc3w5OTk0MnxpbWFnZS9qcGVnfGFEQTNMMmhsWXk4eE5UQTVNRFkxTWpFeE9UQTNNQzh5TURBd1h6RTBNVGc1TURjeFgwUkZMbXB3Wnd8ZjE3Y2IzNmYzZjQ1ZmM1NWY0YTJmZTIxNDhiNTU2ZTM3MTgzNjI2YjM3ZWZmMDAwZmM5OGNlZGMzN2ZhYWU4NQ","altText":"2000_14189071_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14189071_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-14189071-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjA3fGltYWdlL2pwZWd8YURBeEwyZzVPUzh4TlRBNU1EWTFNell5TmpNNU9DOHlNREJmTVRReE9Ea3dOekZmUkVVdWFuQm58MzNlMTBjNmNlODgyNmNlOTA2NTI0NjhjYTViMTA2ZDhkYzhlODM4ZTEwMjU3ZjVlNDZlZTUwMGY4MDdhZmI2ZA","altText":"200_14189071_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14189071_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-14189071-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjA3fGltYWdlL2pwZWd8YURBeEwyZzVPUzh4TlRBNU1EWTFNell5TmpNNU9DOHlNREJmTVRReE9Ea3dOekZmUkVVdWFuQm58MzNlMTBjNmNlODgyNmNlOTA2NTI0NjhjYTViMTA2ZDhkYzhlODM4ZTEwMjU3ZjVlNDZlZTUwMGY4MDdhZmI2ZA","altText":"200_14189071_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14189071_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-14189071-DE.jpg?context=bWFzdGVyfGltYWdlc3w5OTk0MnxpbWFnZS9qcGVnfGFEQTNMMmhsWXk4eE5UQTVNRFkxTWpFeE9UQTNNQzh5TURBd1h6RTBNVGc1TURjeFgwUkZMbXB3Wnd8ZjE3Y2IzNmYzZjQ1ZmM1NWY0YTJmZTIxNDhiNTU2ZTM3MTgzNjI2YjM3ZWZmMDAwZmM5OGNlZGMzN2ZhYWU4NQ","altText":"2000_14189071_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14189071_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-14189071-DE.jpg?context=bWFzdGVyfGltYWdlc3w1OTk1MXxpbWFnZS9qcGVnfGFEazVMMmhtTXk4eE5UQTVNRFkxTWpNNE1USXhOQzh4TkRRd1h6RTBNVGc1TURjeFgwUkZMbXB3Wnd8NWFhYjBiMzI4NTNkM2FlMmQ0YTc2M2EyYTg0Mjk5ZmViODY0YjY0ZmQ0NWE2NTBkZDNmOThlZDdjYmE1OTU5Mw","altText":"1440_14189071_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_14189071_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-14189071-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDE1NXxpbWFnZS9qcGVnfGFEbGlMMmhtWmk4eE5UQTVNRFkxTWpjd09EZzVOQzh4TWpnd1h6RTBNVGc1TURjeFgwUkZMbXB3Wnd8MTVlMTZmN2FjODI5MjY2YzRiNjZkOThkY2M4NWM0NTAwNzQ4MTlhZjQ2YWRhYjE3MWQ5OGM2NmU2NzYxZmI2Mg","altText":"1280_14189071_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_14189071_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-14189071-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTY4OXxpbWFnZS9qcGVnfGFEQTRMMmhtT0M4eE5UQTVNRFkxTWprM01UQXpPQzh4TURJMFh6RTBNVGc1TURjeFgwUkZMbXB3Wnd8NTI1ODRkMDQxNGEwZjVhMDU3NzEwMWNhZjFhNjczZjQ4ZTYwYzVlYzUwYWM2YmViZGFiOGEyMjNmYzVmODQwMQ","altText":"1024_14189071_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_14189071_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-14189071-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzA3NHxpbWFnZS9qcGVnfGFEaG1MMmhoTmk4eE5UQTVNRFkxTXpJek16RTRNaTgzTmpoZk1UUXhPRGt3TnpGZlJFVXVhbkJufDQ1ZGMwZTNjMmNmM2I2NzJmNzA5NDg3NzExYTgzMDA5ZGNiMjY4ZDlkYzkxYjg0ZDQxMDM5MWQ2NDNlYmFmNzg","altText":"768_14189071_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_14189071_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-14189071-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTIyNXxpbWFnZS9qcGVnfGFHUXdMMmhoTWk4eE5UQTVNRFkxTXpNMk5ESTFOQzgwT0RCZk1UUXhPRGt3TnpGZlJFVXVhbkJufGI5NmU4MTVkM2M3OTI4YzJiNmM1Yjc4MzI4MWQwNTViYjVlNTg5Yzc1N2IxOTM3ZGY2NTM5ODdmZTUwNmY4NDU","altText":"480_14189071_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_14189071_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-14189071-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjA3fGltYWdlL2pwZWd8YURBeEwyZzVPUzh4TlRBNU1EWTFNell5TmpNNU9DOHlNREJmTVRReE9Ea3dOekZmUkVVdWFuQm58MzNlMTBjNmNlODgyNmNlOTA2NTI0NjhjYTViMTA2ZDhkYzhlODM4ZTEwMjU3ZjVlNDZlZTUwMGY4MDdhZmI2ZA","altText":"200_14189071_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14189071_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-14189071-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDc1fGltYWdlL2pwZWd8YURJNEwyZ3pOaTh4TlRBNU1EWTFORFF4TWpnek1DOHhNakJmTVRReE9Ea3dOekZmUkVVdWFuQm58ODRlN2E1NWIyZTdjMGFmOGU0Y2E2YzczOTFlOGM2MmNkMWY0MDA1NTAzMTgzNjc0ZWYzYjEzNDQ1MTk0Njc4Mg","altText":"120_14189071_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_14189071_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w5NjQ3OTl8aW1hZ2UvanBlZ3xhREE0TDJnM1ppOHhOVEE1TURZMU1UQXpOemN5Tmd8ZjBhNTQ3MWZjMGMyMWUyOTRmNmIwNzY4ZWZmODRiZWEwZWU0NGRkM2FiM2I1MTI1Y2UyYzU0MmZjMTU2MWYxNA","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"14189071_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNzIxMTF8aW1hZ2UvanBlZ3xhRGswTDJnMFpDOHhOVEUxTlRrNE9EUTJNelkwTmd8MWU1ZDAzMGRiODVhMWMwYWY5MGU4YTE1NTUzYzI2NTcyNDc2ZTdkN2JmZTFmODcxN2VkNzk1ZDM5NWQzM2U2MA","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"6347883_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000120001ac7b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTg2OXxpbWFnZS9qcGVnfGFEWmtMMmd3TXk4eE5UQTRNRFEyTmpjeE1EVTFPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV0ZqTjJJd01EQXhNREJpTmw5RVJTNXFjR2N8ZDEwOTBkYjlkMTZhOTg1M2E1NjUzNDg0OTJkZTEyMTQ1YmNmZTQ2M2EyMTcyOTUyNWJlOGQwM2Q0MzFkZDEyNg","altText":"2000_020000120001ac7b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001ac7b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000120001ac7b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTg2OXxpbWFnZS9qcGVnfGFEWmtMMmd3TXk4eE5UQTRNRFEyTmpjeE1EVTFPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV0ZqTjJJd01EQXhNREJpTmw5RVJTNXFjR2N8ZDEwOTBkYjlkMTZhOTg1M2E1NjUzNDg0OTJkZTEyMTQ1YmNmZTQ2M2EyMTcyOTUyNWJlOGQwM2Q0MzFkZDEyNg","altText":"2000_020000120001ac7b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001ac7b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000120001ac7b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTg2OXxpbWFnZS9qcGVnfGFEWmtMMmd3TXk4eE5UQTRNRFEyTmpjeE1EVTFPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV0ZqTjJJd01EQXhNREJpTmw5RVJTNXFjR2N8ZDEwOTBkYjlkMTZhOTg1M2E1NjUzNDg0OTJkZTEyMTQ1YmNmZTQ2M2EyMTcyOTUyNWJlOGQwM2Q0MzFkZDEyNg","altText":"2000_020000120001ac7b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001ac7b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000120001ac7b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDIzfGltYWdlL2pwZWd8YUdabUwyZzJaQzh4TlRBNE1EUTJOems0T0RVeE1DOHlNREJmTURJd01EQXdNVEl3TURBeFlXTTNZakF3TURFd01HSTJYMFJGTG1wd1p3fDYyYjc2Y2I0YmE2MzY2OThhYmJlOWI1MTQzNmU5NTY2ODRlNzJmOTZlNmU0OTU0Y2NlMDE2NDc1NDQ2NjE5NmQ","altText":"200_020000120001ac7b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001ac7b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000120001ac7b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDIzfGltYWdlL2pwZWd8YUdabUwyZzJaQzh4TlRBNE1EUTJOems0T0RVeE1DOHlNREJmTURJd01EQXdNVEl3TURBeFlXTTNZakF3TURFd01HSTJYMFJGTG1wd1p3fDYyYjc2Y2I0YmE2MzY2OThhYmJlOWI1MTQzNmU5NTY2ODRlNzJmOTZlNmU0OTU0Y2NlMDE2NDc1NDQ2NjE5NmQ","altText":"200_020000120001ac7b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001ac7b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000120001ac7b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTg2OXxpbWFnZS9qcGVnfGFEWmtMMmd3TXk4eE5UQTRNRFEyTmpjeE1EVTFPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV0ZqTjJJd01EQXhNREJpTmw5RVJTNXFjR2N8ZDEwOTBkYjlkMTZhOTg1M2E1NjUzNDg0OTJkZTEyMTQ1YmNmZTQ2M2EyMTcyOTUyNWJlOGQwM2Q0MzFkZDEyNg","altText":"2000_020000120001ac7b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001ac7b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000120001ac7b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTg2OXxpbWFnZS9qcGVnfGFERXhMMmd3TkM4eE5UQTRNRFEyTmprM01qY3dNaTh4TkRRd1h6QXlNREF3TURFeU1EQXdNV0ZqTjJJd01EQXhNREJpTmw5RVJTNXFjR2N8MDliNjY2MWVkZjdiY2YzYzFmYTk1NmZiYWUyMjdlMmI5OWFkZTUzMzM1YmZjNzhhNmNmNmUzODM4MzBkODg3OA","altText":"1440_020000120001ac7b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000120001ac7b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000120001ac7b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTg2OXxpbWFnZS9qcGVnfGFHTmlMMmcxTVM4eE5UQTRNRFEyTnpFd016YzNOQzh4TWpnd1h6QXlNREF3TURFeU1EQXdNV0ZqTjJJd01EQXhNREJpTmw5RVJTNXFjR2N8NmE1YmVlNTY1MTdiYzU4MzM1ODc4M2ZkMjNhNTBmYjIxYWZjZjkzY2E2ZGY1MjM0ZWVlYzMwMmFmZDYzMzQ4YQ","altText":"1280_020000120001ac7b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000120001ac7b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000120001ac7b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTg2OXxpbWFnZS9qcGVnfGFEUmhMMmcxT1M4eE5UQTRNRFEyTnpNMk5Ua3hPQzh4TURJMFh6QXlNREF3TURFeU1EQXdNV0ZqTjJJd01EQXhNREJpTmw5RVJTNXFjR2N8MDNlYWFhNTYwMjY5MmM2OWQwOGZlYzY2NzYzNDQ3M2I5YTUxZTI2YzIwNDdlNDgwYjNiODczYmQ4NDdmMTZkYg","altText":"1024_020000120001ac7b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000120001ac7b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000120001ac7b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTg2OXxpbWFnZS9qcGVnfGFERTRMMmcyTXk4eE5UQTRNRFEyTnpZeU9EQTJNaTgzTmpoZk1ESXdNREF3TVRJd01EQXhZV00zWWpBd01ERXdNR0kyWDBSRkxtcHdad3w4NjBhYmNjOWZhYmI3ZmI5NzI5NjVmYmVmMjk1ODY1ZDFlYTUzMjVjZjBkMzZhYjYzMjRkNDMxNTUyMDQ1YTdm","altText":"768_020000120001ac7b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000120001ac7b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000120001ac7b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTU5M3xpbWFnZS9qcGVnfGFHVTRMMmcyT1M4eE5UQTRNRFEyTnpneU5EWTNNQzgwT0RCZk1ESXdNREF3TVRJd01EQXhZV00zWWpBd01ERXdNR0kyWDBSRkxtcHdad3xlM2E5YjAyYjdjMzY1ZTY2Njc4Y2I2Zjc3YTNlYmY1OThiMTAwZjdiYmJmYWViYTE3M2RmM2U5ZTBiMGJjNTZi","altText":"480_020000120001ac7b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000120001ac7b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000120001ac7b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDIzfGltYWdlL2pwZWd8YUdabUwyZzJaQzh4TlRBNE1EUTJOems0T0RVeE1DOHlNREJmTURJd01EQXdNVEl3TURBeFlXTTNZakF3TURFd01HSTJYMFJGTG1wd1p3fDYyYjc2Y2I0YmE2MzY2OThhYmJlOWI1MTQzNmU5NTY2ODRlNzJmOTZlNmU0OTU0Y2NlMDE2NDc1NDQ2NjE5NmQ","altText":"200_020000120001ac7b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001ac7b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000120001ac7b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODgwfGltYWdlL2pwZWd8YUdVekwyaGlaaTh4TlRBNE1EUTJPREk0TXpReU1pOHhNakJmTURJd01EQXdNVEl3TURBeFlXTTNZakF3TURFd01HSTJYMFJGTG1wd1p3fDY1NjljNmExMjI5ZDVjNjJhNjBkNDQwODYxZmQzMWZkOWI2ZmMxODZmOTk3MWMyYjU2YzBmNGI4Nzc1MTMxMGU","altText":"120_020000120001ac7b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000120001ac7b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MTQzN3xpbWFnZS9qcGVnfGFERTFMMmczTUM4eE5UQTRNRFEyTlRZMk1UazRNZ3w0OWQwNWUwODRlYjgyN2NiNTE4MjY2MmE2MDFiNmRmOTI4NWM4MWQyMjJmNmIwMjg3ZjBhZmMxNDgyYzVkODI2","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000120001ac7b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjc0MHxpbWFnZS9qcGVnfGFEQmpMMmd3TUM4eE5UQTVNalk1TWpJMU5EYzFNQzh5TURBd1h6RXdPVE15Tnprd1gwUkZMbXB3Wnd8ZTM0YmEwNWU4ZjYwZjU4M2QyM2FlNGE5NzBjNjUxYjBkZjQ2M2YxNTU3Y2E1MGVmZjM3M2EyOWYwODc5MDdkNQ","altText":"2000_10932790_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_10932790_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjc0MHxpbWFnZS9qcGVnfGFEQmpMMmd3TUM4eE5UQTVNalk1TWpJMU5EYzFNQzh5TURBd1h6RXdPVE15Tnprd1gwUkZMbXB3Wnd8ZTM0YmEwNWU4ZjYwZjU4M2QyM2FlNGE5NzBjNjUxYjBkZjQ2M2YxNTU3Y2E1MGVmZjM3M2EyOWYwODc5MDdkNQ","altText":"2000_10932790_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_10932790_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjc0MHxpbWFnZS9qcGVnfGFEQmpMMmd3TUM4eE5UQTVNalk1TWpJMU5EYzFNQzh5TURBd1h6RXdPVE15Tnprd1gwUkZMbXB3Wnd8ZTM0YmEwNWU4ZjYwZjU4M2QyM2FlNGE5NzBjNjUxYjBkZjQ2M2YxNTU3Y2E1MGVmZjM3M2EyOWYwODc5MDdkNQ","altText":"2000_10932790_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_10932790_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzk2fGltYWdlL2pwZWd8YURkakwyZ3hOeTh4TlRBNU1qWTVNamt4TURFeE1DOHlNREJmTVRBNU16STNPVEJmUkVVdWFuQm58NDk1ZjM5OGUyZDIwOTNkNGI5ZWY3ZjUzMjZlMjdhYzNhYzg5NjMxMDc5Mzc2NTgyZTA5ZmRmYWFjZjUyMmFhMg","altText":"200_10932790_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_10932790_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzk2fGltYWdlL2pwZWd8YURkakwyZ3hOeTh4TlRBNU1qWTVNamt4TURFeE1DOHlNREJmTVRBNU16STNPVEJmUkVVdWFuQm58NDk1ZjM5OGUyZDIwOTNkNGI5ZWY3ZjUzMjZlMjdhYzNhYzg5NjMxMDc5Mzc2NTgyZTA5ZmRmYWFjZjUyMmFhMg","altText":"200_10932790_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_10932790_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjc0MHxpbWFnZS9qcGVnfGFEQmpMMmd3TUM4eE5UQTVNalk1TWpJMU5EYzFNQzh5TURBd1h6RXdPVE15Tnprd1gwUkZMbXB3Wnd8ZTM0YmEwNWU4ZjYwZjU4M2QyM2FlNGE5NzBjNjUxYjBkZjQ2M2YxNTU3Y2E1MGVmZjM3M2EyOWYwODc5MDdkNQ","altText":"2000_10932790_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_10932790_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjc0MHxpbWFnZS9qcGVnfGFERmxMMmd3TXk4eE5UQTVNalk1TWpNeU1ESTROaTh4TkRRd1h6RXdPVE15Tnprd1gwUkZMbXB3Wnd8ODdiZGQzMjAxOGIwNWUyNjNiN2E1YWY3NjE1OGQ0ODc0N2Y1YzVlZDM1ZDg1MDZhODRkNDk0YjE2ODljM2RmNQ","altText":"1440_10932790_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_10932790_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjc0MHxpbWFnZS9qcGVnfGFHUmtMMmd3Tmk4eE5UQTVNalk1TWpRMU1UTTFPQzh4TWpnd1h6RXdPVE15Tnprd1gwUkZMbXB3Wnd8YTJkZWM2Y2ViMWM0YmI3ZDM3OWMxNzg0NGI0ZWZmZGVhNDY4MjE5MGNjNWZlNjlmYzBiNGMzNjcwZWNlODBhNw","altText":"1280_10932790_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_10932790_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjc0MHxpbWFnZS9qcGVnfGFHUmlMMmd3T1M4eE5UQTVNalk1TWpVeE5qZzVOQzh4TURJMFh6RXdPVE15Tnprd1gwUkZMbXB3Wnd8YWVkOWYxMjY5Yjk2ZDQ0NWQ4NTc3MjlmM2M2NTZkY2JjOGM5OThhZjQxMGYzMjM1YzBmZjc3M2Y1NGE2MDBjOA","altText":"1024_10932790_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_10932790_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQyNXxpbWFnZS9qcGVnfGFEbGhMMmd3WkM4eE5UQTVNalk1TWpZME56azJOaTgzTmpoZk1UQTVNekkzT1RCZlJFVXVhbkJufDkxM2E3Y2MyNDdjODdiM2UyODdhOGYwY2M5NTViOTEwNWM0NjI0NWY1ZWQxMDhlMjVkNjUwY2NmMTdmNGU2YTQ","altText":"768_10932790_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_10932790_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDAxOXxpbWFnZS9qcGVnfGFHRmlMMmd4TUM4eE5UQTVNalk1TWpjeE16VXdNaTgwT0RCZk1UQTVNekkzT1RCZlJFVXVhbkJufDYwMTYwOGE1YTA4NjFhNDFmYjMzYWM3YWNiODhkMzM4N2RmNGI5NTQyNmFmOTdiOGJjMTIzNDNhYWJmYzljZjQ","altText":"480_10932790_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_10932790_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzk2fGltYWdlL2pwZWd8YURkakwyZ3hOeTh4TlRBNU1qWTVNamt4TURFeE1DOHlNREJmTVRBNU16STNPVEJmUkVVdWFuQm58NDk1ZjM5OGUyZDIwOTNkNGI5ZWY3ZjUzMjZlMjdhYzNhYzg5NjMxMDc5Mzc2NTgyZTA5ZmRmYWFjZjUyMmFhMg","altText":"200_10932790_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_10932790_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTc0fGltYWdlL2pwZWd8YUdFMkwyZzJOaTh4TlRBNU1qWTVNekUzTWpJMU5DOHhNakJmTVRBNU16STNPVEJmUkVVdWFuQm58NDc5ZGU1NGI5Y2E4NzFmZmNiNDA4OWM2ODU4Y2QwZjhhYWUzNTk2MTY5NzQ2YWU5MzY4OTk0NmYzOWQ5YzQxYQ","altText":"120_10932790_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_10932790_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2NDQ2M3xpbWFnZS9qcGVnfGFESmtMMmcxTWk4eE5UQTVNalk1TVRreU56QTNNQXw1YjMyODEwMjFmYTg1M2ZlMzBlMTM0OTY5MTlmMWRmNWJhYzNmNGQ1MjdmYzdiOTk5NTQ0YTRlNzJkMGUzZGE1","altText":"","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"10932790_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w5MDg0Mzd8aW1hZ2UvanBlZ3xhRFk1TDJneFppOHhOVEUxTlRrNE56TTRNak13TWd8Mzk5NTliOWYxNmNlOGJiMjZiMTUyOThlYjQzNWMyZDk1MGFhMDI5NDVjNjQ4MTdmZTQwZTAyMGUxYzBmNmRmYQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"14189085_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-14189071-DE.jpg?context=bWFzdGVyfGltYWdlc3w5OTk0MnxpbWFnZS9qcGVnfGFEQTNMMmhsWXk4eE5UQTVNRFkxTWpFeE9UQTNNQzh5TURBd1h6RTBNVGc1TURjeFgwUkZMbXB3Wnd8ZjE3Y2IzNmYzZjQ1ZmM1NWY0YTJmZTIxNDhiNTU2ZTM3MTgzNjI2YjM3ZWZmMDAwZmM5OGNlZGMzN2ZhYWU4NQ","altText":"2000_14189071_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14189071_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-14189071-DE.jpg?context=bWFzdGVyfGltYWdlc3w5OTk0MnxpbWFnZS9qcGVnfGFEQTNMMmhsWXk4eE5UQTVNRFkxTWpFeE9UQTNNQzh5TURBd1h6RTBNVGc1TURjeFgwUkZMbXB3Wnd8ZjE3Y2IzNmYzZjQ1ZmM1NWY0YTJmZTIxNDhiNTU2ZTM3MTgzNjI2YjM3ZWZmMDAwZmM5OGNlZGMzN2ZhYWU4NQ","altText":"2000_14189071_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14189071_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-14189071-DE.jpg?context=bWFzdGVyfGltYWdlc3w5OTk0MnxpbWFnZS9qcGVnfGFEQTNMMmhsWXk4eE5UQTVNRFkxTWpFeE9UQTNNQzh5TURBd1h6RTBNVGc1TURjeFgwUkZMbXB3Wnd8ZjE3Y2IzNmYzZjQ1ZmM1NWY0YTJmZTIxNDhiNTU2ZTM3MTgzNjI2YjM3ZWZmMDAwZmM5OGNlZGMzN2ZhYWU4NQ","altText":"2000_14189071_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14189071_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-14189071-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjA3fGltYWdlL2pwZWd8YURBeEwyZzVPUzh4TlRBNU1EWTFNell5TmpNNU9DOHlNREJmTVRReE9Ea3dOekZmUkVVdWFuQm58MzNlMTBjNmNlODgyNmNlOTA2NTI0NjhjYTViMTA2ZDhkYzhlODM4ZTEwMjU3ZjVlNDZlZTUwMGY4MDdhZmI2ZA","altText":"200_14189071_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14189071_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-14189071-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjA3fGltYWdlL2pwZWd8YURBeEwyZzVPUzh4TlRBNU1EWTFNell5TmpNNU9DOHlNREJmTVRReE9Ea3dOekZmUkVVdWFuQm58MzNlMTBjNmNlODgyNmNlOTA2NTI0NjhjYTViMTA2ZDhkYzhlODM4ZTEwMjU3ZjVlNDZlZTUwMGY4MDdhZmI2ZA","altText":"200_14189071_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14189071_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-14189071-DE.jpg?context=bWFzdGVyfGltYWdlc3w5OTk0MnxpbWFnZS9qcGVnfGFEQTNMMmhsWXk4eE5UQTVNRFkxTWpFeE9UQTNNQzh5TURBd1h6RTBNVGc1TURjeFgwUkZMbXB3Wnd8ZjE3Y2IzNmYzZjQ1ZmM1NWY0YTJmZTIxNDhiNTU2ZTM3MTgzNjI2YjM3ZWZmMDAwZmM5OGNlZGMzN2ZhYWU4NQ","altText":"2000_14189071_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14189071_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-14189071-DE.jpg?context=bWFzdGVyfGltYWdlc3w1OTk1MXxpbWFnZS9qcGVnfGFEazVMMmhtTXk4eE5UQTVNRFkxTWpNNE1USXhOQzh4TkRRd1h6RTBNVGc1TURjeFgwUkZMbXB3Wnd8NWFhYjBiMzI4NTNkM2FlMmQ0YTc2M2EyYTg0Mjk5ZmViODY0YjY0ZmQ0NWE2NTBkZDNmOThlZDdjYmE1OTU5Mw","altText":"1440_14189071_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_14189071_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-14189071-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDE1NXxpbWFnZS9qcGVnfGFEbGlMMmhtWmk4eE5UQTVNRFkxTWpjd09EZzVOQzh4TWpnd1h6RTBNVGc1TURjeFgwUkZMbXB3Wnd8MTVlMTZmN2FjODI5MjY2YzRiNjZkOThkY2M4NWM0NTAwNzQ4MTlhZjQ2YWRhYjE3MWQ5OGM2NmU2NzYxZmI2Mg","altText":"1280_14189071_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_14189071_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-14189071-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTY4OXxpbWFnZS9qcGVnfGFEQTRMMmhtT0M4eE5UQTVNRFkxTWprM01UQXpPQzh4TURJMFh6RTBNVGc1TURjeFgwUkZMbXB3Wnd8NTI1ODRkMDQxNGEwZjVhMDU3NzEwMWNhZjFhNjczZjQ4ZTYwYzVlYzUwYWM2YmViZGFiOGEyMjNmYzVmODQwMQ","altText":"1024_14189071_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_14189071_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-14189071-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzA3NHxpbWFnZS9qcGVnfGFEaG1MMmhoTmk4eE5UQTVNRFkxTXpJek16RTRNaTgzTmpoZk1UUXhPRGt3TnpGZlJFVXVhbkJufDQ1ZGMwZTNjMmNmM2I2NzJmNzA5NDg3NzExYTgzMDA5ZGNiMjY4ZDlkYzkxYjg0ZDQxMDM5MWQ2NDNlYmFmNzg","altText":"768_14189071_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_14189071_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-14189071-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTIyNXxpbWFnZS9qcGVnfGFHUXdMMmhoTWk4eE5UQTVNRFkxTXpNMk5ESTFOQzgwT0RCZk1UUXhPRGt3TnpGZlJFVXVhbkJufGI5NmU4MTVkM2M3OTI4YzJiNmM1Yjc4MzI4MWQwNTViYjVlNTg5Yzc1N2IxOTM3ZGY2NTM5ODdmZTUwNmY4NDU","altText":"480_14189071_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_14189071_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-14189071-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjA3fGltYWdlL2pwZWd8YURBeEwyZzVPUzh4TlRBNU1EWTFNell5TmpNNU9DOHlNREJmTVRReE9Ea3dOekZmUkVVdWFuQm58MzNlMTBjNmNlODgyNmNlOTA2NTI0NjhjYTViMTA2ZDhkYzhlODM4ZTEwMjU3ZjVlNDZlZTUwMGY4MDdhZmI2ZA","altText":"200_14189071_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14189071_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-14189071-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDc1fGltYWdlL2pwZWd8YURJNEwyZ3pOaTh4TlRBNU1EWTFORFF4TWpnek1DOHhNakJmTVRReE9Ea3dOekZmUkVVdWFuQm58ODRlN2E1NWIyZTdjMGFmOGU0Y2E2YzczOTFlOGM2MmNkMWY0MDA1NTAzMTgzNjc0ZWYzYjEzNDQ1MTk0Njc4Mg","altText":"120_14189071_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_14189071_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w5NjQ3OTl8aW1hZ2UvanBlZ3xhREE0TDJnM1ppOHhOVEE1TURZMU1UQXpOemN5Tmd8ZjBhNTQ3MWZjMGMyMWUyOTRmNmIwNzY4ZWZmODRiZWEwZWU0NGRkM2FiM2I1MTI1Y2UyYzU0MmZjMTU2MWYxNA","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"14189071_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNzIxMTF8aW1hZ2UvanBlZ3xhRGswTDJnMFpDOHhOVEUxTlRrNE9EUTJNelkwTmd8MWU1ZDAzMGRiODVhMWMwYWY5MGU4YTE1NTUzYzI2NTcyNDc2ZTdkN2JmZTFmODcxN2VkNzk1ZDM5NWQzM2U2MA","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"6347883_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000120001ac7b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTg2OXxpbWFnZS9qcGVnfGFEWmtMMmd3TXk4eE5UQTRNRFEyTmpjeE1EVTFPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV0ZqTjJJd01EQXhNREJpTmw5RVJTNXFjR2N8ZDEwOTBkYjlkMTZhOTg1M2E1NjUzNDg0OTJkZTEyMTQ1YmNmZTQ2M2EyMTcyOTUyNWJlOGQwM2Q0MzFkZDEyNg","altText":"2000_020000120001ac7b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001ac7b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000120001ac7b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTg2OXxpbWFnZS9qcGVnfGFEWmtMMmd3TXk4eE5UQTRNRFEyTmpjeE1EVTFPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV0ZqTjJJd01EQXhNREJpTmw5RVJTNXFjR2N8ZDEwOTBkYjlkMTZhOTg1M2E1NjUzNDg0OTJkZTEyMTQ1YmNmZTQ2M2EyMTcyOTUyNWJlOGQwM2Q0MzFkZDEyNg","altText":"2000_020000120001ac7b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001ac7b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000120001ac7b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTg2OXxpbWFnZS9qcGVnfGFEWmtMMmd3TXk4eE5UQTRNRFEyTmpjeE1EVTFPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV0ZqTjJJd01EQXhNREJpTmw5RVJTNXFjR2N8ZDEwOTBkYjlkMTZhOTg1M2E1NjUzNDg0OTJkZTEyMTQ1YmNmZTQ2M2EyMTcyOTUyNWJlOGQwM2Q0MzFkZDEyNg","altText":"2000_020000120001ac7b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001ac7b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000120001ac7b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDIzfGltYWdlL2pwZWd8YUdabUwyZzJaQzh4TlRBNE1EUTJOems0T0RVeE1DOHlNREJmTURJd01EQXdNVEl3TURBeFlXTTNZakF3TURFd01HSTJYMFJGTG1wd1p3fDYyYjc2Y2I0YmE2MzY2OThhYmJlOWI1MTQzNmU5NTY2ODRlNzJmOTZlNmU0OTU0Y2NlMDE2NDc1NDQ2NjE5NmQ","altText":"200_020000120001ac7b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001ac7b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000120001ac7b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDIzfGltYWdlL2pwZWd8YUdabUwyZzJaQzh4TlRBNE1EUTJOems0T0RVeE1DOHlNREJmTURJd01EQXdNVEl3TURBeFlXTTNZakF3TURFd01HSTJYMFJGTG1wd1p3fDYyYjc2Y2I0YmE2MzY2OThhYmJlOWI1MTQzNmU5NTY2ODRlNzJmOTZlNmU0OTU0Y2NlMDE2NDc1NDQ2NjE5NmQ","altText":"200_020000120001ac7b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001ac7b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000120001ac7b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTg2OXxpbWFnZS9qcGVnfGFEWmtMMmd3TXk4eE5UQTRNRFEyTmpjeE1EVTFPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV0ZqTjJJd01EQXhNREJpTmw5RVJTNXFjR2N8ZDEwOTBkYjlkMTZhOTg1M2E1NjUzNDg0OTJkZTEyMTQ1YmNmZTQ2M2EyMTcyOTUyNWJlOGQwM2Q0MzFkZDEyNg","altText":"2000_020000120001ac7b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001ac7b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000120001ac7b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTg2OXxpbWFnZS9qcGVnfGFERXhMMmd3TkM4eE5UQTRNRFEyTmprM01qY3dNaTh4TkRRd1h6QXlNREF3TURFeU1EQXdNV0ZqTjJJd01EQXhNREJpTmw5RVJTNXFjR2N8MDliNjY2MWVkZjdiY2YzYzFmYTk1NmZiYWUyMjdlMmI5OWFkZTUzMzM1YmZjNzhhNmNmNmUzODM4MzBkODg3OA","altText":"1440_020000120001ac7b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000120001ac7b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000120001ac7b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTg2OXxpbWFnZS9qcGVnfGFHTmlMMmcxTVM4eE5UQTRNRFEyTnpFd016YzNOQzh4TWpnd1h6QXlNREF3TURFeU1EQXdNV0ZqTjJJd01EQXhNREJpTmw5RVJTNXFjR2N8NmE1YmVlNTY1MTdiYzU4MzM1ODc4M2ZkMjNhNTBmYjIxYWZjZjkzY2E2ZGY1MjM0ZWVlYzMwMmFmZDYzMzQ4YQ","altText":"1280_020000120001ac7b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000120001ac7b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000120001ac7b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTg2OXxpbWFnZS9qcGVnfGFEUmhMMmcxT1M4eE5UQTRNRFEyTnpNMk5Ua3hPQzh4TURJMFh6QXlNREF3TURFeU1EQXdNV0ZqTjJJd01EQXhNREJpTmw5RVJTNXFjR2N8MDNlYWFhNTYwMjY5MmM2OWQwOGZlYzY2NzYzNDQ3M2I5YTUxZTI2YzIwNDdlNDgwYjNiODczYmQ4NDdmMTZkYg","altText":"1024_020000120001ac7b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000120001ac7b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000120001ac7b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTg2OXxpbWFnZS9qcGVnfGFERTRMMmcyTXk4eE5UQTRNRFEyTnpZeU9EQTJNaTgzTmpoZk1ESXdNREF3TVRJd01EQXhZV00zWWpBd01ERXdNR0kyWDBSRkxtcHdad3w4NjBhYmNjOWZhYmI3ZmI5NzI5NjVmYmVmMjk1ODY1ZDFlYTUzMjVjZjBkMzZhYjYzMjRkNDMxNTUyMDQ1YTdm","altText":"768_020000120001ac7b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000120001ac7b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000120001ac7b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTU5M3xpbWFnZS9qcGVnfGFHVTRMMmcyT1M4eE5UQTRNRFEyTnpneU5EWTNNQzgwT0RCZk1ESXdNREF3TVRJd01EQXhZV00zWWpBd01ERXdNR0kyWDBSRkxtcHdad3xlM2E5YjAyYjdjMzY1ZTY2Njc4Y2I2Zjc3YTNlYmY1OThiMTAwZjdiYmJmYWViYTE3M2RmM2U5ZTBiMGJjNTZi","altText":"480_020000120001ac7b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000120001ac7b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000120001ac7b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDIzfGltYWdlL2pwZWd8YUdabUwyZzJaQzh4TlRBNE1EUTJOems0T0RVeE1DOHlNREJmTURJd01EQXdNVEl3TURBeFlXTTNZakF3TURFd01HSTJYMFJGTG1wd1p3fDYyYjc2Y2I0YmE2MzY2OThhYmJlOWI1MTQzNmU5NTY2ODRlNzJmOTZlNmU0OTU0Y2NlMDE2NDc1NDQ2NjE5NmQ","altText":"200_020000120001ac7b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001ac7b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000120001ac7b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODgwfGltYWdlL2pwZWd8YUdVekwyaGlaaTh4TlRBNE1EUTJPREk0TXpReU1pOHhNakJmTURJd01EQXdNVEl3TURBeFlXTTNZakF3TURFd01HSTJYMFJGTG1wd1p3fDY1NjljNmExMjI5ZDVjNjJhNjBkNDQwODYxZmQzMWZkOWI2ZmMxODZmOTk3MWMyYjU2YzBmNGI4Nzc1MTMxMGU","altText":"120_020000120001ac7b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000120001ac7b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MTQzN3xpbWFnZS9qcGVnfGFERTFMMmczTUM4eE5UQTRNRFEyTlRZMk1UazRNZ3w0OWQwNWUwODRlYjgyN2NiNTE4MjY2MmE2MDFiNmRmOTI4NWM4MWQyMjJmNmIwMjg3ZjBhZmMxNDgyYzVkODI2","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000120001ac7b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjc0MHxpbWFnZS9qcGVnfGFEQmpMMmd3TUM4eE5UQTVNalk1TWpJMU5EYzFNQzh5TURBd1h6RXdPVE15Tnprd1gwUkZMbXB3Wnd8ZTM0YmEwNWU4ZjYwZjU4M2QyM2FlNGE5NzBjNjUxYjBkZjQ2M2YxNTU3Y2E1MGVmZjM3M2EyOWYwODc5MDdkNQ","altText":"2000_10932790_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_10932790_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjc0MHxpbWFnZS9qcGVnfGFEQmpMMmd3TUM4eE5UQTVNalk1TWpJMU5EYzFNQzh5TURBd1h6RXdPVE15Tnprd1gwUkZMbXB3Wnd8ZTM0YmEwNWU4ZjYwZjU4M2QyM2FlNGE5NzBjNjUxYjBkZjQ2M2YxNTU3Y2E1MGVmZjM3M2EyOWYwODc5MDdkNQ","altText":"2000_10932790_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_10932790_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjc0MHxpbWFnZS9qcGVnfGFEQmpMMmd3TUM4eE5UQTVNalk1TWpJMU5EYzFNQzh5TURBd1h6RXdPVE15Tnprd1gwUkZMbXB3Wnd8ZTM0YmEwNWU4ZjYwZjU4M2QyM2FlNGE5NzBjNjUxYjBkZjQ2M2YxNTU3Y2E1MGVmZjM3M2EyOWYwODc5MDdkNQ","altText":"2000_10932790_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_10932790_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzk2fGltYWdlL2pwZWd8YURkakwyZ3hOeTh4TlRBNU1qWTVNamt4TURFeE1DOHlNREJmTVRBNU16STNPVEJmUkVVdWFuQm58NDk1ZjM5OGUyZDIwOTNkNGI5ZWY3ZjUzMjZlMjdhYzNhYzg5NjMxMDc5Mzc2NTgyZTA5ZmRmYWFjZjUyMmFhMg","altText":"200_10932790_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_10932790_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzk2fGltYWdlL2pwZWd8YURkakwyZ3hOeTh4TlRBNU1qWTVNamt4TURFeE1DOHlNREJmTVRBNU16STNPVEJmUkVVdWFuQm58NDk1ZjM5OGUyZDIwOTNkNGI5ZWY3ZjUzMjZlMjdhYzNhYzg5NjMxMDc5Mzc2NTgyZTA5ZmRmYWFjZjUyMmFhMg","altText":"200_10932790_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_10932790_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjc0MHxpbWFnZS9qcGVnfGFEQmpMMmd3TUM4eE5UQTVNalk1TWpJMU5EYzFNQzh5TURBd1h6RXdPVE15Tnprd1gwUkZMbXB3Wnd8ZTM0YmEwNWU4ZjYwZjU4M2QyM2FlNGE5NzBjNjUxYjBkZjQ2M2YxNTU3Y2E1MGVmZjM3M2EyOWYwODc5MDdkNQ","altText":"2000_10932790_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_10932790_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjc0MHxpbWFnZS9qcGVnfGFERmxMMmd3TXk4eE5UQTVNalk1TWpNeU1ESTROaTh4TkRRd1h6RXdPVE15Tnprd1gwUkZMbXB3Wnd8ODdiZGQzMjAxOGIwNWUyNjNiN2E1YWY3NjE1OGQ0ODc0N2Y1YzVlZDM1ZDg1MDZhODRkNDk0YjE2ODljM2RmNQ","altText":"1440_10932790_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_10932790_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjc0MHxpbWFnZS9qcGVnfGFHUmtMMmd3Tmk4eE5UQTVNalk1TWpRMU1UTTFPQzh4TWpnd1h6RXdPVE15Tnprd1gwUkZMbXB3Wnd8YTJkZWM2Y2ViMWM0YmI3ZDM3OWMxNzg0NGI0ZWZmZGVhNDY4MjE5MGNjNWZlNjlmYzBiNGMzNjcwZWNlODBhNw","altText":"1280_10932790_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_10932790_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjc0MHxpbWFnZS9qcGVnfGFHUmlMMmd3T1M4eE5UQTVNalk1TWpVeE5qZzVOQzh4TURJMFh6RXdPVE15Tnprd1gwUkZMbXB3Wnd8YWVkOWYxMjY5Yjk2ZDQ0NWQ4NTc3MjlmM2M2NTZkY2JjOGM5OThhZjQxMGYzMjM1YzBmZjc3M2Y1NGE2MDBjOA","altText":"1024_10932790_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_10932790_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQyNXxpbWFnZS9qcGVnfGFEbGhMMmd3WkM4eE5UQTVNalk1TWpZME56azJOaTgzTmpoZk1UQTVNekkzT1RCZlJFVXVhbkJufDkxM2E3Y2MyNDdjODdiM2UyODdhOGYwY2M5NTViOTEwNWM0NjI0NWY1ZWQxMDhlMjVkNjUwY2NmMTdmNGU2YTQ","altText":"768_10932790_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_10932790_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDAxOXxpbWFnZS9qcGVnfGFHRmlMMmd4TUM4eE5UQTVNalk1TWpjeE16VXdNaTgwT0RCZk1UQTVNekkzT1RCZlJFVXVhbkJufDYwMTYwOGE1YTA4NjFhNDFmYjMzYWM3YWNiODhkMzM4N2RmNGI5NTQyNmFmOTdiOGJjMTIzNDNhYWJmYzljZjQ","altText":"480_10932790_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_10932790_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzk2fGltYWdlL2pwZWd8YURkakwyZ3hOeTh4TlRBNU1qWTVNamt4TURFeE1DOHlNREJmTVRBNU16STNPVEJmUkVVdWFuQm58NDk1ZjM5OGUyZDIwOTNkNGI5ZWY3ZjUzMjZlMjdhYzNhYzg5NjMxMDc5Mzc2NTgyZTA5ZmRmYWFjZjUyMmFhMg","altText":"200_10932790_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_10932790_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTc0fGltYWdlL2pwZWd8YUdFMkwyZzJOaTh4TlRBNU1qWTVNekUzTWpJMU5DOHhNakJmTVRBNU16STNPVEJmUkVVdWFuQm58NDc5ZGU1NGI5Y2E4NzFmZmNiNDA4OWM2ODU4Y2QwZjhhYWUzNTk2MTY5NzQ2YWU5MzY4OTk0NmYzOWQ5YzQxYQ","altText":"120_10932790_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_10932790_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2NDQ2M3xpbWFnZS9qcGVnfGFESmtMMmcxTWk4eE5UQTVNalk1TVRreU56QTNNQXw1YjMyODEwMjFmYTg1M2ZlMzBlMTM0OTY5MTlmMWRmNWJhYzNmNGQ1MjdmYzdiOTk5NTQ0YTRlNzJkMGUzZGE1","altText":"","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"10932790_DE.jpg"}],"categories":[{"code":"50004","name":"Pluggable Connection Systems","url":"/c/pluggable-connection-systems","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connection-systems","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10005","name":"Feedthrough Components","url":"/c/feedthrough-components","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"feedthrough-components","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"WAGO's versatile connection technology for through-panel applications offers you limitless flexibility in finding solutions. Select between different combinations of permanent and push-in device connections with direct conductor or solder contacts.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-feedthrough-components"},{"code":"10008","name":"10008","url":"/c/lighting-connector","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"lighting-connector","superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"50005","name":"Panel Feedthrough Connections","url":"/c/panel-feedthrough-connections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"panel-feedthrough-connections","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10004","name":"Pluggable Connectors","url":"/c/pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"The right solution for every application: Whether on the printed circuit board, in the control cabinet or for lighting connection, WAGO's pluggable connectors quickly and easily connect to the widest variety of applications.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-pluggable-connectors"},{"code":"20039","name":"WINSTA® MIDI","url":"/c/winsta-midi","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"winsta-midi","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"770-725/009-000","stock":null,"url":"/pluggable-connectors/snap-in-socket/p/770-725_009-000","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["770-725/009-000","lights"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4055143594134","primaryCategoryName":"Pluggable Connectors","numberContentUnits":50.0,"numberPackageUnits":50.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20039","name":"WINSTA® MIDI","url":"/c/winsta-midi","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"winsta-midi","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"WINSTA® MIDI","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Snap-in socket","primaryImageUrl":null,"productGroup":null,"nameEn":"Snap-in socket; with protruding mating face; 5-pole; Cod. A; 4,00 mm²; white","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"60333671","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Female connector/socket","productColor":{"imageType":null,"format":null,"url":"/medias/0008.png?context=bWFzdGVyfGltYWdlc3wyNTF8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJoaVlpOW9Zak12TVRBME1qa3pPVFk0TVRFNE1EWXVjRzVufDkzOTQ0ZDU4ZjI3Yzc5YzQ0MzljOTQxMTc5MDFhZTcwYTM4MzM0MzQyOTFjOWRkNjMzMjhlOGYwYzkzMzAwMjk","altText":"white","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":"9tUXp_2TaHGd8pX9P5dpiN","hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
WINSTA® MIDI
Item no. 770-725/009-000
Snap-in socket; with protruding mating face; 5-pole; Cod. A; 4,00 mm²; white