[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"770-743/060-000","name":"Snap-in socket; 3-pole; Cod. B; 4,00 mm²; gray","url":"/pluggable-connectors/snap-in-socket/p/770-743_060-000","description":"<h2>Female connector/socket <i>WINSTA</i>® MIDI B coding</h2><br/><br/>The <i>WINSTA</i>® MIDI female connector/socket with protection type IP20 provides the foundation for assembly of solid and fine-stranded conductors. Our pluggable installation connectors with spring pressure connection technology work entirely without screw connections. They allow resource-efficient, error-free installation in a large number of possible uses. For greater security in electrical installations, the pluggable installation connector is equipped with mechanical protection against mismating. The pluggable installation connector is protected against ingress by solid objects in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). Solutions like the <i>WINSTA</i>® MIDI pluggable installation connectors with B coding are suitable for applications involving process control, for example, for lighting or in data networks. Important parameters in the selection of a pluggable installation connector are the rated current and voltage: They provide information about possible domains of use and applications. This product has a current rating of 25 A – so it is suitable for powerful loads. The <i>WINSTA</i>® MIDI product line guarantees flexibility for the installation of applications. Through its Push-in CAGE CLAMP® spring pressure connection technology, it guarantees error-free, time-saving installation and offers flexibility for meeting all installation requirements.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>The WINSTA® Pluggable Connection System is ideally tailored to the very strict requirements of building installation. It makes electrical installation pluggable, and thus more efficient, even more reliable, and error-free. Using this pre-assembled system reduces time spent on assembly and errors during installation at the construction site. Enjoy the benefits of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with protection against mismating from WAGO. <br/><br/><ul><br/><li>effective protection against mismating</li><li>pre-assembled versions</li><li>with B coding for use in process automation, such as lighting technology, among other examples</li><li>custom-engineered solutions</li><li>quick replacement of defective units during ongoing operation</li></ul>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w4ODI2NTZ8aW1hZ2UvanBlZ3xhR0ZoTDJobU1pOHhOVEU1TURZME5EVTFOVGd3Tmd8ODU4ZWU4ODAxMDRjMTJkZGUzM2E1MTFjNTdhNDlmOWYzOTQwMGE2YjZlYzJjMTE1YzE5ZGY0MWI2NTZjMmE5Yw","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"11390247_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w4ODI2NTZ8aW1hZ2UvanBlZ3xhR0ZoTDJobU1pOHhOVEU1TURZME5EVTFOVGd3Tmd8ODU4ZWU4ODAxMDRjMTJkZGUzM2E1MTFjNTdhNDlmOWYzOTQwMGE2YjZlYzJjMTE1YzE5ZGY0MWI2NTZjMmE5Yw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"11390247_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2MDI5MDJ8aW1hZ2UvanBlZ3xhREU1TDJobFppOHhOVEU1TURZME9URTNOakE1TkF8OWZmZGVlMGE0YTY4NzE2MTgyZWVkNWI4ZTU5NWUyYmZjZGMzYjBlYjg2YWJhNzdhZWExNmVhMjJmMTFkMThmMQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"11426950_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-11390242-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDYxMTB8aW1hZ2UvanBlZ3xhR001TDJnellpOHhOVEE1TWprek5qQTRNVFF6T0M4eU1EQXdYekV4TXprd01qUXlYMFJGTG1wd1p3fGIzMjQ1ZDk4OTg4YjFiM2Y2MmY4NzA3MDQ4OTczYmMxNTY0NGU5MjNiYjcyMTg3NjA5NmU5NTZhOWQyZTQxMTE","altText":"2000_11390242_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_11390242_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-11390242-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDYxMTB8aW1hZ2UvanBlZ3xhR001TDJnellpOHhOVEE1TWprek5qQTRNVFF6T0M4eU1EQXdYekV4TXprd01qUXlYMFJGTG1wd1p3fGIzMjQ1ZDk4OTg4YjFiM2Y2MmY4NzA3MDQ4OTczYmMxNTY0NGU5MjNiYjcyMTg3NjA5NmU5NTZhOWQyZTQxMTE","altText":"2000_11390242_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_11390242_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-11390242-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDYxMTB8aW1hZ2UvanBlZ3xhR001TDJnellpOHhOVEE1TWprek5qQTRNVFF6T0M4eU1EQXdYekV4TXprd01qUXlYMFJGTG1wd1p3fGIzMjQ1ZDk4OTg4YjFiM2Y2MmY4NzA3MDQ4OTczYmMxNTY0NGU5MjNiYjcyMTg3NjA5NmU5NTZhOWQyZTQxMTE","altText":"2000_11390242_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_11390242_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-11390242-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjM0MHxpbWFnZS9qcGVnfGFEaG1MMmhsWVM4eE5UQTVNamt6T0RJeE1UTTFPQzh5TURCZk1URXpPVEF5TkRKZlJFVXVhbkJufGY5NThmYjM1NTZkYTZmZmRhNDY2YTBmMTgzMzJkYTAxOGY4OGZkMzczMmI2OWU2YTcwZGViZmFhMTE5NTU0ZTE","altText":"200_11390242_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_11390242_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-11390242-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjM0MHxpbWFnZS9qcGVnfGFEaG1MMmhsWVM4eE5UQTVNamt6T0RJeE1UTTFPQzh5TURCZk1URXpPVEF5TkRKZlJFVXVhbkJufGY5NThmYjM1NTZkYTZmZmRhNDY2YTBmMTgzMzJkYTAxOGY4OGZkMzczMmI2OWU2YTcwZGViZmFhMTE5NTU0ZTE","altText":"200_11390242_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_11390242_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-11390242-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDYxMTB8aW1hZ2UvanBlZ3xhR001TDJnellpOHhOVEE1TWprek5qQTRNVFF6T0M4eU1EQXdYekV4TXprd01qUXlYMFJGTG1wd1p3fGIzMjQ1ZDk4OTg4YjFiM2Y2MmY4NzA3MDQ4OTczYmMxNTY0NGU5MjNiYjcyMTg3NjA5NmU5NTZhOWQyZTQxMTE","altText":"2000_11390242_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_11390242_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-11390242-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NjY4OXxpbWFnZS9qcGVnfGFEazNMMmcwTlM4eE5UQTVNamt6TmpNME16VTRNaTh4TkRRd1h6RXhNemt3TWpReVgwUkZMbXB3Wnd8YjllYTRhNDA3NGRiNWIzOTkwYjk1YmRjNTgzNzkxYWZiYzA3NjViMGRmZWJhYzZlNTM4YzA4YmVjMzBmNDNhYQ","altText":"1440_11390242_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_11390242_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-11390242-DE.jpg?context=bWFzdGVyfGltYWdlc3w4Mzg4MnxpbWFnZS9qcGVnfGFESTNMMmcxTUM4eE5UQTVNamt6TmpZM01USTJNaTh4TWpnd1h6RXhNemt3TWpReVgwUkZMbXB3Wnd8MDJiZTFhNmUzOGRhYjA4ODhkYmFlOTc0NmU4ODZkMmRiMGQyYjRkMGNlNzg4OWVmMmUwNDBmMDljYWM1MWRkOQ","altText":"1280_11390242_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_11390242_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-11390242-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDgyOXxpbWFnZS9qcGVnfGFEWXdMMmhoTlM4eE5UQTVNamt6TnpBMk5EUTNPQzh4TURJMFh6RXhNemt3TWpReVgwUkZMbXB3Wnd8YWM2ZjQ5ZjI2N2I3NGVjZmIzOTA5NGMyNmJiZWFkNTIxMTM0ZDI3ZGFkMTZjYWZhOWQ2ZDk0MjNiYjI3YWQ2Yw","altText":"1024_11390242_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_11390242_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-11390242-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Nzg1MnxpbWFnZS9qcGVnfGFHVmtMMmhpTWk4eE5UQTVNamt6TnpRMU56WTVOQzgzTmpoZk1URXpPVEF5TkRKZlJFVXVhbkJufDg2Y2ZiYjhjZThjZDYyN2E5ZjYwYzhkYTA1MDAzYjNhMzAwNjQ5YzZkZWVjOTc5ZTVhYmIyYzI4YjMxNzVhYTA","altText":"768_11390242_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_11390242_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-11390242-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTUzM3xpbWFnZS9qcGVnfGFESTBMMmhqTUM4eE5UQTVNamt6TnpneE9ERTBNaTgwT0RCZk1URXpPVEF5TkRKZlJFVXVhbkJufDFhYjBlYTdhYTdjN2UwNTY4NGZmOTZjZGE1MjQ5OTVkYjc5MzBkNmI5MzQ0ZTYxOTRhNDE0ZTZkMWMyMjczZmU","altText":"480_11390242_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_11390242_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-11390242-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjM0MHxpbWFnZS9qcGVnfGFEaG1MMmhsWVM4eE5UQTVNamt6T0RJeE1UTTFPQzh5TURCZk1URXpPVEF5TkRKZlJFVXVhbkJufGY5NThmYjM1NTZkYTZmZmRhNDY2YTBmMTgzMzJkYTAxOGY4OGZkMzczMmI2OWU2YTcwZGViZmFhMTE5NTU0ZTE","altText":"200_11390242_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_11390242_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-11390242-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzA5MHxpbWFnZS9qcGVnfGFHVXdMMmczWmk4eE5UQTVNamt6T1RJNU1qY3dNaTh4TWpCZk1URXpPVEF5TkRKZlJFVXVhbkJufDcwOWUyNzYwMDM1ODc0NTY5OWEwNWE0NzE4YjU5ODg1OGViMmFmN2E1MzAyYTI0ZTczMGQ0Y2RhODhmZGM3NjA","altText":"120_11390242_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_11390242_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w4Nzk3MTF8aW1hZ2UvanBlZ3xhREF3TDJneU1TOHhOVEE1TWprek5UUXlOakEzT0F8ZDVlZjc0MTk5YTZiOWY4YTAyOGZmNTI3NmIzMTQwMWJlZWFkOGU3ZTk3N2UwMTYzMWFmN2MxMzRkMWZmNjI1Ng","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"11390242_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000120001a9ab000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzUzMXxpbWFnZS9qcGVnfGFEUmxMMmhoWVM4eE5UQTJOakkxTXpFMk5EVTNOQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV0U1WVdJd01EQXhNREJpTmw5RVJTNXFjR2N8NTQ5MmE1ZjIxNjI4MTUzMDBjZjUxZjEyMDM2ZjVkNTJjY2NhZDNkM2FiZDRlY2JjZGU5MzEzZWUxYTM5ZjI0Yg","altText":"2000_020000120001a9ab000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001a9ab000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000120001a9ab000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzUzMXxpbWFnZS9qcGVnfGFEUmxMMmhoWVM4eE5UQTJOakkxTXpFMk5EVTNOQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV0U1WVdJd01EQXhNREJpTmw5RVJTNXFjR2N8NTQ5MmE1ZjIxNjI4MTUzMDBjZjUxZjEyMDM2ZjVkNTJjY2NhZDNkM2FiZDRlY2JjZGU5MzEzZWUxYTM5ZjI0Yg","altText":"2000_020000120001a9ab000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001a9ab000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000120001a9ab000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzUzMXxpbWFnZS9qcGVnfGFEUmxMMmhoWVM4eE5UQTJOakkxTXpFMk5EVTNOQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV0U1WVdJd01EQXhNREJpTmw5RVJTNXFjR2N8NTQ5MmE1ZjIxNjI4MTUzMDBjZjUxZjEyMDM2ZjVkNTJjY2NhZDNkM2FiZDRlY2JjZGU5MzEzZWUxYTM5ZjI0Yg","altText":"2000_020000120001a9ab000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001a9ab000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000120001a9ab000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzQ3fGltYWdlL2pwZWd8YURWaUwyaGxPQzh4TlRBMk5qSTFOREkzT0RZNE5pOHlNREJmTURJd01EQXdNVEl3TURBeFlUbGhZakF3TURFd01HSTJYMFJGTG1wd1p3fDY4Y2UxMjRmM2I3MWMwNTZhZDg4ODM0ODE5NmFhMzNiOTU3YjQ5MjI5YTJjYmFhM2UwZWUxZmFiOWMxZWQ4MjE","altText":"200_020000120001a9ab000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001a9ab000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000120001a9ab000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzQ3fGltYWdlL2pwZWd8YURWaUwyaGxPQzh4TlRBMk5qSTFOREkzT0RZNE5pOHlNREJmTURJd01EQXdNVEl3TURBeFlUbGhZakF3TURFd01HSTJYMFJGTG1wd1p3fDY4Y2UxMjRmM2I3MWMwNTZhZDg4ODM0ODE5NmFhMzNiOTU3YjQ5MjI5YTJjYmFhM2UwZWUxZmFiOWMxZWQ4MjE","altText":"200_020000120001a9ab000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001a9ab000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000120001a9ab000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzUzMXxpbWFnZS9qcGVnfGFEUmxMMmhoWVM4eE5UQTJOakkxTXpFMk5EVTNOQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV0U1WVdJd01EQXhNREJpTmw5RVJTNXFjR2N8NTQ5MmE1ZjIxNjI4MTUzMDBjZjUxZjEyMDM2ZjVkNTJjY2NhZDNkM2FiZDRlY2JjZGU5MzEzZWUxYTM5ZjI0Yg","altText":"2000_020000120001a9ab000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001a9ab000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000120001a9ab000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzUzMXxpbWFnZS9qcGVnfGFEVm1MMmhoWkM4eE5UQTJOakkxTXpJek1ERXhNQzh4TkRRd1h6QXlNREF3TURFeU1EQXdNV0U1WVdJd01EQXhNREJpTmw5RVJTNXFjR2N8NWIxNTVlZGRkNjk5NmVjYjU5NTljNGVjZTAxNGYwOTRlNjA3ZmQzZWRmZDE4YjMzZGZjNTA4MmM3OGM5ZWUxMg","altText":"1440_020000120001a9ab000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000120001a9ab000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000120001a9ab000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzUzMXxpbWFnZS9qcGVnfGFHUmxMMmhpTkM4eE5UQTJOakkxTXpRNU1qSTFOQzh4TWpnd1h6QXlNREF3TURFeU1EQXdNV0U1WVdJd01EQXhNREJpTmw5RVJTNXFjR2N8ODNkYzZlZDdkNGQ2NWNmZWFlYmRmYTU2NTY0NDFmN2ZiMzBlOTVmZDYzMmQ2NDBhODc2NzQwMWFlZTZhMjY4MA","altText":"1280_020000120001a9ab000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000120001a9ab000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000120001a9ab000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzUzMXxpbWFnZS9qcGVnfGFHVmtMMmhpWVM4eE5UQTJOakkxTXpZeU16TXlOaTh4TURJMFh6QXlNREF3TURFeU1EQXdNV0U1WVdJd01EQXhNREJpTmw5RVJTNXFjR2N8OTQzYzRkYWU3ZTBhODIzYzhhYzNmZTNjMjg5NjU4M2FiNWJiYWQ1ZDIyNmIzOTRmNTNmZGRlZjA3YTIwNTAxMA","altText":"1024_020000120001a9ab000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000120001a9ab000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000120001a9ab000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzUzMXxpbWFnZS9qcGVnfGFEWmlMMmhqTWk4eE5UQTJOakkxTXpnNE5UUTNNQzgzTmpoZk1ESXdNREF3TVRJd01EQXhZVGxoWWpBd01ERXdNR0kyWDBSRkxtcHdad3w5YTdiZWM5ZmNmZjkxNDlmOGRiNjViY2ZjNGVhNTUyYmE1NmJhY2IzOTI5YWNjOGUxN2U4ODZhNjY5YjIzMjZk","altText":"768_020000120001a9ab000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000120001a9ab000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000120001a9ab000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzU2NnxpbWFnZS9qcGVnfGFERTRMMmhsWmk4eE5UQTJOakkxTkRBNE1qQTNPQzgwT0RCZk1ESXdNREF3TVRJd01EQXhZVGxoWWpBd01ERXdNR0kyWDBSRkxtcHdad3w3MzU0NTVlYWVmMzE4NjY3ZjAxZTJjNmM4N2JkYWE5NmMyZDZmMzQ4ZjJiNDhlYmNlMDM3YjI5OTYwNGI1ODc4","altText":"480_020000120001a9ab000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000120001a9ab000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000120001a9ab000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzQ3fGltYWdlL2pwZWd8YURWaUwyaGxPQzh4TlRBMk5qSTFOREkzT0RZNE5pOHlNREJmTURJd01EQXdNVEl3TURBeFlUbGhZakF3TURFd01HSTJYMFJGTG1wd1p3fDY4Y2UxMjRmM2I3MWMwNTZhZDg4ODM0ODE5NmFhMzNiOTU3YjQ5MjI5YTJjYmFhM2UwZWUxZmFiOWMxZWQ4MjE","altText":"200_020000120001a9ab000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001a9ab000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000120001a9ab000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzE3fGltYWdlL2pwZWd8YUdGakwyaGtOQzh4TlRBMk5qSTFORGd3TWprM05DOHhNakJmTURJd01EQXdNVEl3TURBeFlUbGhZakF3TURFd01HSTJYMFJGTG1wd1p3fDA2ZjgzMGI1ODQ3ZjU0YWZlMDRjYzVhMmI2NWUzMTA1YzVlYTFhNjI5ZTQzMTIzNWRmZjJjN2E4NDBiMTM0M2I","altText":"120_020000120001a9ab000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000120001a9ab000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzODI4OHxpbWFnZS9qcGVnfGFERTFMMmcxTlM4eE5UQTJOakkxTWpjM01UTTFPQXwyZmYyZjYxYjVhNGJlZTRkYzgzZTg4MzJmNzJkMWU4OTBhOTZkMDY2OGU4NmJiMjQ3ZDAwYmI1NTc5ZDczMmYy","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000120001a9ab000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-10934474-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTc1M3xpbWFnZS9qcGVnfGFEbGlMMmd6Wmk4eE5URXlOakUzTVRRNE5ERTVNQzh5TURBd1h6RXdPVE0wTkRjMFgwUkZMbXB3Wnd8ODU1ZjI3YjU3NTc0ODkxMjQ2NzM2N2Q0NWZiZGY5MTNhOTlhNWY4N2YyODU4NjFiOTg4YTgyZDdiNWQwNmJhNg","altText":"2000_10934474_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_10934474_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-10934474-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTc1M3xpbWFnZS9qcGVnfGFEbGlMMmd6Wmk4eE5URXlOakUzTVRRNE5ERTVNQzh5TURBd1h6RXdPVE0wTkRjMFgwUkZMbXB3Wnd8ODU1ZjI3YjU3NTc0ODkxMjQ2NzM2N2Q0NWZiZGY5MTNhOTlhNWY4N2YyODU4NjFiOTg4YTgyZDdiNWQwNmJhNg","altText":"2000_10934474_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_10934474_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-10934474-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTc1M3xpbWFnZS9qcGVnfGFEbGlMMmd6Wmk4eE5URXlOakUzTVRRNE5ERTVNQzh5TURBd1h6RXdPVE0wTkRjMFgwUkZMbXB3Wnd8ODU1ZjI3YjU3NTc0ODkxMjQ2NzM2N2Q0NWZiZGY5MTNhOTlhNWY4N2YyODU4NjFiOTg4YTgyZDdiNWQwNmJhNg","altText":"2000_10934474_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_10934474_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-10934474-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTM4fGltYWdlL2pwZWd8YURCbEwyZ3pNaTh4TlRFeU5qRTNNVGczTnpRd05pOHlNREJmTVRBNU16UTBOelJmUkVVdWFuQm58MmY1M2VhZDgyZTc0NGVmNGQwMTNhZWE4N2JlN2FiNjMxYjNhODE5MDE3NmFlMzZiNjE5NjViMDY4ZjI1Mzg3Nw","altText":"200_10934474_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_10934474_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-10934474-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTM4fGltYWdlL2pwZWd8YURCbEwyZ3pNaTh4TlRFeU5qRTNNVGczTnpRd05pOHlNREJmTVRBNU16UTBOelJmUkVVdWFuQm58MmY1M2VhZDgyZTc0NGVmNGQwMTNhZWE4N2JlN2FiNjMxYjNhODE5MDE3NmFlMzZiNjE5NjViMDY4ZjI1Mzg3Nw","altText":"200_10934474_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_10934474_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-10934474-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTc1M3xpbWFnZS9qcGVnfGFEbGlMMmd6Wmk4eE5URXlOakUzTVRRNE5ERTVNQzh5TURBd1h6RXdPVE0wTkRjMFgwUkZMbXB3Wnd8ODU1ZjI3YjU3NTc0ODkxMjQ2NzM2N2Q0NWZiZGY5MTNhOTlhNWY4N2YyODU4NjFiOTg4YTgyZDdiNWQwNmJhNg","altText":"2000_10934474_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_10934474_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-10934474-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTc1M3xpbWFnZS9qcGVnfGFEbGxMMmd6WXk4eE5URXlOakUzTVRVME9UY3lOaTh4TkRRd1h6RXdPVE0wTkRjMFgwUkZMbXB3Wnd8ZDI0ODBkYTg1YmY2NzkzNTkyMzhiODJiMjJlZGUzNjgwMzU4ZjY2ZTE2YmFiMTljZDJhNmIzYjE5OTkzN2EyZA","altText":"1440_10934474_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_10934474_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-10934474-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTc1M3xpbWFnZS9qcGVnfGFEaGpMMmd6T1M4eE5URXlOakUzTVRZeE5USTJNaTh4TWpnd1h6RXdPVE0wTkRjMFgwUkZMbXB3Wnd8NDQ0MzNhZGNhZWRiOWI2NjIxMGQ5NWRjYmExYTA0YWVlZWUzNTUzYzcyNWEwYjIyNmRjZmIyZTJhNDUzNjI1OA","altText":"1280_10934474_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_10934474_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-10934474-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTg0OHxpbWFnZS9qcGVnfGFHTmlMMmd6T0M4eE5URXlOakUzTVRZNE1EYzVPQzh4TURJMFh6RXdPVE0wTkRjMFgwUkZMbXB3Wnd8ZmUxMDQ5NmEzYmYxOWQ0MjFkNjBmM2FiZTE2YzZhYjJjNTRhOGE0Yzk0NTNkZDZlYjUzNDBmOTMyNjAyY2ZmOA","altText":"1024_10934474_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_10934474_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-10934474-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjI0NHxpbWFnZS9qcGVnfGFHTmtMMmd6TlM4eE5URXlOakUzTVRjME5qTXpOQzgzTmpoZk1UQTVNelEwTnpSZlJFVXVhbkJufGNkN2FiODU4N2MxNWU5ODNlNzJkOWQ1ZDFhYTkyNWI1YmVjODQ5NGIxNDI0MmFhMjkyYjQwZWYwMjRjN2IxYzA","altText":"768_10934474_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_10934474_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-10934474-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NzA0fGltYWdlL2pwZWd8YUdKakwyZ3pNaTh4TlRFeU5qRTNNVGd4TVRnM01DODBPREJmTVRBNU16UTBOelJmUkVVdWFuQm58Y2E4N2Y4MTk2ZDIzNmI0ZTNlNDQxYjE2OThjNWM4OTkxODk0ODY4MDg4N2M3YmQwOTE1ODFiOTBjODQ3MGQ1OA","altText":"480_10934474_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_10934474_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-10934474-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTM4fGltYWdlL2pwZWd8YURCbEwyZ3pNaTh4TlRFeU5qRTNNVGczTnpRd05pOHlNREJmTVRBNU16UTBOelJmUkVVdWFuQm58MmY1M2VhZDgyZTc0NGVmNGQwMTNhZWE4N2JlN2FiNjMxYjNhODE5MDE3NmFlMzZiNjE5NjViMDY4ZjI1Mzg3Nw","altText":"200_10934474_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_10934474_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-10934474-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzgxfGltYWdlL2pwZWd8YURaa0wyZ3hZeTh4TlRFeU5qRTNNakEzTkRBeE5DOHhNakJmTVRBNU16UTBOelJmUkVVdWFuQm58YWIyYTYxMTVmOWQ4YjczYWQ1MDFkYmY5Y2JmZDlmZTI3MmE1YmQzNmEzY2FkOGZkY2U3ZTczYjEzY2NlODI2OQ","altText":"120_10934474_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_10934474_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3MzM1MnxpbWFnZS9qcGVnfGFHSXpMMmcwWVM4eE5UQTVOVGN6TmpVMk5UYzVNQXw2ZDkwNDI0MWVlY2M3ZTdjNzBjZjIxYmNkODA5NDNiNzBkYjI0MmQ4YjIwY2E4YzIwNjg3YjgxOGFkZDcxMGMz","altText":"","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"10934474_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w4ODI2NTZ8aW1hZ2UvanBlZ3xhR0ZoTDJobU1pOHhOVEU1TURZME5EVTFOVGd3Tmd8ODU4ZWU4ODAxMDRjMTJkZGUzM2E1MTFjNTdhNDlmOWYzOTQwMGE2YjZlYzJjMTE1YzE5ZGY0MWI2NTZjMmE5Yw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"11390247_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2MDI5MDJ8aW1hZ2UvanBlZ3xhREU1TDJobFppOHhOVEU1TURZME9URTNOakE1TkF8OWZmZGVlMGE0YTY4NzE2MTgyZWVkNWI4ZTU5NWUyYmZjZGMzYjBlYjg2YWJhNzdhZWExNmVhMjJmMTFkMThmMQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"11426950_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-11390242-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDYxMTB8aW1hZ2UvanBlZ3xhR001TDJnellpOHhOVEE1TWprek5qQTRNVFF6T0M4eU1EQXdYekV4TXprd01qUXlYMFJGTG1wd1p3fGIzMjQ1ZDk4OTg4YjFiM2Y2MmY4NzA3MDQ4OTczYmMxNTY0NGU5MjNiYjcyMTg3NjA5NmU5NTZhOWQyZTQxMTE","altText":"2000_11390242_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_11390242_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-11390242-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDYxMTB8aW1hZ2UvanBlZ3xhR001TDJnellpOHhOVEE1TWprek5qQTRNVFF6T0M4eU1EQXdYekV4TXprd01qUXlYMFJGTG1wd1p3fGIzMjQ1ZDk4OTg4YjFiM2Y2MmY4NzA3MDQ4OTczYmMxNTY0NGU5MjNiYjcyMTg3NjA5NmU5NTZhOWQyZTQxMTE","altText":"2000_11390242_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_11390242_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-11390242-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDYxMTB8aW1hZ2UvanBlZ3xhR001TDJnellpOHhOVEE1TWprek5qQTRNVFF6T0M4eU1EQXdYekV4TXprd01qUXlYMFJGTG1wd1p3fGIzMjQ1ZDk4OTg4YjFiM2Y2MmY4NzA3MDQ4OTczYmMxNTY0NGU5MjNiYjcyMTg3NjA5NmU5NTZhOWQyZTQxMTE","altText":"2000_11390242_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_11390242_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-11390242-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjM0MHxpbWFnZS9qcGVnfGFEaG1MMmhsWVM4eE5UQTVNamt6T0RJeE1UTTFPQzh5TURCZk1URXpPVEF5TkRKZlJFVXVhbkJufGY5NThmYjM1NTZkYTZmZmRhNDY2YTBmMTgzMzJkYTAxOGY4OGZkMzczMmI2OWU2YTcwZGViZmFhMTE5NTU0ZTE","altText":"200_11390242_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_11390242_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-11390242-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjM0MHxpbWFnZS9qcGVnfGFEaG1MMmhsWVM4eE5UQTVNamt6T0RJeE1UTTFPQzh5TURCZk1URXpPVEF5TkRKZlJFVXVhbkJufGY5NThmYjM1NTZkYTZmZmRhNDY2YTBmMTgzMzJkYTAxOGY4OGZkMzczMmI2OWU2YTcwZGViZmFhMTE5NTU0ZTE","altText":"200_11390242_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_11390242_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-11390242-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDYxMTB8aW1hZ2UvanBlZ3xhR001TDJnellpOHhOVEE1TWprek5qQTRNVFF6T0M4eU1EQXdYekV4TXprd01qUXlYMFJGTG1wd1p3fGIzMjQ1ZDk4OTg4YjFiM2Y2MmY4NzA3MDQ4OTczYmMxNTY0NGU5MjNiYjcyMTg3NjA5NmU5NTZhOWQyZTQxMTE","altText":"2000_11390242_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_11390242_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-11390242-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NjY4OXxpbWFnZS9qcGVnfGFEazNMMmcwTlM4eE5UQTVNamt6TmpNME16VTRNaTh4TkRRd1h6RXhNemt3TWpReVgwUkZMbXB3Wnd8YjllYTRhNDA3NGRiNWIzOTkwYjk1YmRjNTgzNzkxYWZiYzA3NjViMGRmZWJhYzZlNTM4YzA4YmVjMzBmNDNhYQ","altText":"1440_11390242_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_11390242_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-11390242-DE.jpg?context=bWFzdGVyfGltYWdlc3w4Mzg4MnxpbWFnZS9qcGVnfGFESTNMMmcxTUM4eE5UQTVNamt6TmpZM01USTJNaTh4TWpnd1h6RXhNemt3TWpReVgwUkZMbXB3Wnd8MDJiZTFhNmUzOGRhYjA4ODhkYmFlOTc0NmU4ODZkMmRiMGQyYjRkMGNlNzg4OWVmMmUwNDBmMDljYWM1MWRkOQ","altText":"1280_11390242_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_11390242_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-11390242-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDgyOXxpbWFnZS9qcGVnfGFEWXdMMmhoTlM4eE5UQTVNamt6TnpBMk5EUTNPQzh4TURJMFh6RXhNemt3TWpReVgwUkZMbXB3Wnd8YWM2ZjQ5ZjI2N2I3NGVjZmIzOTA5NGMyNmJiZWFkNTIxMTM0ZDI3ZGFkMTZjYWZhOWQ2ZDk0MjNiYjI3YWQ2Yw","altText":"1024_11390242_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_11390242_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-11390242-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Nzg1MnxpbWFnZS9qcGVnfGFHVmtMMmhpTWk4eE5UQTVNamt6TnpRMU56WTVOQzgzTmpoZk1URXpPVEF5TkRKZlJFVXVhbkJufDg2Y2ZiYjhjZThjZDYyN2E5ZjYwYzhkYTA1MDAzYjNhMzAwNjQ5YzZkZWVjOTc5ZTVhYmIyYzI4YjMxNzVhYTA","altText":"768_11390242_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_11390242_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-11390242-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTUzM3xpbWFnZS9qcGVnfGFESTBMMmhqTUM4eE5UQTVNamt6TnpneE9ERTBNaTgwT0RCZk1URXpPVEF5TkRKZlJFVXVhbkJufDFhYjBlYTdhYTdjN2UwNTY4NGZmOTZjZGE1MjQ5OTVkYjc5MzBkNmI5MzQ0ZTYxOTRhNDE0ZTZkMWMyMjczZmU","altText":"480_11390242_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_11390242_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-11390242-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjM0MHxpbWFnZS9qcGVnfGFEaG1MMmhsWVM4eE5UQTVNamt6T0RJeE1UTTFPQzh5TURCZk1URXpPVEF5TkRKZlJFVXVhbkJufGY5NThmYjM1NTZkYTZmZmRhNDY2YTBmMTgzMzJkYTAxOGY4OGZkMzczMmI2OWU2YTcwZGViZmFhMTE5NTU0ZTE","altText":"200_11390242_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_11390242_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-11390242-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzA5MHxpbWFnZS9qcGVnfGFHVXdMMmczWmk4eE5UQTVNamt6T1RJNU1qY3dNaTh4TWpCZk1URXpPVEF5TkRKZlJFVXVhbkJufDcwOWUyNzYwMDM1ODc0NTY5OWEwNWE0NzE4YjU5ODg1OGViMmFmN2E1MzAyYTI0ZTczMGQ0Y2RhODhmZGM3NjA","altText":"120_11390242_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_11390242_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w4Nzk3MTF8aW1hZ2UvanBlZ3xhREF3TDJneU1TOHhOVEE1TWprek5UUXlOakEzT0F8ZDVlZjc0MTk5YTZiOWY4YTAyOGZmNTI3NmIzMTQwMWJlZWFkOGU3ZTk3N2UwMTYzMWFmN2MxMzRkMWZmNjI1Ng","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"11390242_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000120001a9ab000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzUzMXxpbWFnZS9qcGVnfGFEUmxMMmhoWVM4eE5UQTJOakkxTXpFMk5EVTNOQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV0U1WVdJd01EQXhNREJpTmw5RVJTNXFjR2N8NTQ5MmE1ZjIxNjI4MTUzMDBjZjUxZjEyMDM2ZjVkNTJjY2NhZDNkM2FiZDRlY2JjZGU5MzEzZWUxYTM5ZjI0Yg","altText":"2000_020000120001a9ab000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001a9ab000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000120001a9ab000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzUzMXxpbWFnZS9qcGVnfGFEUmxMMmhoWVM4eE5UQTJOakkxTXpFMk5EVTNOQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV0U1WVdJd01EQXhNREJpTmw5RVJTNXFjR2N8NTQ5MmE1ZjIxNjI4MTUzMDBjZjUxZjEyMDM2ZjVkNTJjY2NhZDNkM2FiZDRlY2JjZGU5MzEzZWUxYTM5ZjI0Yg","altText":"2000_020000120001a9ab000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001a9ab000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000120001a9ab000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzUzMXxpbWFnZS9qcGVnfGFEUmxMMmhoWVM4eE5UQTJOakkxTXpFMk5EVTNOQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV0U1WVdJd01EQXhNREJpTmw5RVJTNXFjR2N8NTQ5MmE1ZjIxNjI4MTUzMDBjZjUxZjEyMDM2ZjVkNTJjY2NhZDNkM2FiZDRlY2JjZGU5MzEzZWUxYTM5ZjI0Yg","altText":"2000_020000120001a9ab000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001a9ab000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000120001a9ab000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzQ3fGltYWdlL2pwZWd8YURWaUwyaGxPQzh4TlRBMk5qSTFOREkzT0RZNE5pOHlNREJmTURJd01EQXdNVEl3TURBeFlUbGhZakF3TURFd01HSTJYMFJGTG1wd1p3fDY4Y2UxMjRmM2I3MWMwNTZhZDg4ODM0ODE5NmFhMzNiOTU3YjQ5MjI5YTJjYmFhM2UwZWUxZmFiOWMxZWQ4MjE","altText":"200_020000120001a9ab000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001a9ab000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000120001a9ab000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzQ3fGltYWdlL2pwZWd8YURWaUwyaGxPQzh4TlRBMk5qSTFOREkzT0RZNE5pOHlNREJmTURJd01EQXdNVEl3TURBeFlUbGhZakF3TURFd01HSTJYMFJGTG1wd1p3fDY4Y2UxMjRmM2I3MWMwNTZhZDg4ODM0ODE5NmFhMzNiOTU3YjQ5MjI5YTJjYmFhM2UwZWUxZmFiOWMxZWQ4MjE","altText":"200_020000120001a9ab000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001a9ab000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000120001a9ab000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzUzMXxpbWFnZS9qcGVnfGFEUmxMMmhoWVM4eE5UQTJOakkxTXpFMk5EVTNOQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV0U1WVdJd01EQXhNREJpTmw5RVJTNXFjR2N8NTQ5MmE1ZjIxNjI4MTUzMDBjZjUxZjEyMDM2ZjVkNTJjY2NhZDNkM2FiZDRlY2JjZGU5MzEzZWUxYTM5ZjI0Yg","altText":"2000_020000120001a9ab000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001a9ab000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000120001a9ab000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzUzMXxpbWFnZS9qcGVnfGFEVm1MMmhoWkM4eE5UQTJOakkxTXpJek1ERXhNQzh4TkRRd1h6QXlNREF3TURFeU1EQXdNV0U1WVdJd01EQXhNREJpTmw5RVJTNXFjR2N8NWIxNTVlZGRkNjk5NmVjYjU5NTljNGVjZTAxNGYwOTRlNjA3ZmQzZWRmZDE4YjMzZGZjNTA4MmM3OGM5ZWUxMg","altText":"1440_020000120001a9ab000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000120001a9ab000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000120001a9ab000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzUzMXxpbWFnZS9qcGVnfGFHUmxMMmhpTkM4eE5UQTJOakkxTXpRNU1qSTFOQzh4TWpnd1h6QXlNREF3TURFeU1EQXdNV0U1WVdJd01EQXhNREJpTmw5RVJTNXFjR2N8ODNkYzZlZDdkNGQ2NWNmZWFlYmRmYTU2NTY0NDFmN2ZiMzBlOTVmZDYzMmQ2NDBhODc2NzQwMWFlZTZhMjY4MA","altText":"1280_020000120001a9ab000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000120001a9ab000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000120001a9ab000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzUzMXxpbWFnZS9qcGVnfGFHVmtMMmhpWVM4eE5UQTJOakkxTXpZeU16TXlOaTh4TURJMFh6QXlNREF3TURFeU1EQXdNV0U1WVdJd01EQXhNREJpTmw5RVJTNXFjR2N8OTQzYzRkYWU3ZTBhODIzYzhhYzNmZTNjMjg5NjU4M2FiNWJiYWQ1ZDIyNmIzOTRmNTNmZGRlZjA3YTIwNTAxMA","altText":"1024_020000120001a9ab000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000120001a9ab000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000120001a9ab000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzUzMXxpbWFnZS9qcGVnfGFEWmlMMmhqTWk4eE5UQTJOakkxTXpnNE5UUTNNQzgzTmpoZk1ESXdNREF3TVRJd01EQXhZVGxoWWpBd01ERXdNR0kyWDBSRkxtcHdad3w5YTdiZWM5ZmNmZjkxNDlmOGRiNjViY2ZjNGVhNTUyYmE1NmJhY2IzOTI5YWNjOGUxN2U4ODZhNjY5YjIzMjZk","altText":"768_020000120001a9ab000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000120001a9ab000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000120001a9ab000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzU2NnxpbWFnZS9qcGVnfGFERTRMMmhsWmk4eE5UQTJOakkxTkRBNE1qQTNPQzgwT0RCZk1ESXdNREF3TVRJd01EQXhZVGxoWWpBd01ERXdNR0kyWDBSRkxtcHdad3w3MzU0NTVlYWVmMzE4NjY3ZjAxZTJjNmM4N2JkYWE5NmMyZDZmMzQ4ZjJiNDhlYmNlMDM3YjI5OTYwNGI1ODc4","altText":"480_020000120001a9ab000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000120001a9ab000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000120001a9ab000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzQ3fGltYWdlL2pwZWd8YURWaUwyaGxPQzh4TlRBMk5qSTFOREkzT0RZNE5pOHlNREJmTURJd01EQXdNVEl3TURBeFlUbGhZakF3TURFd01HSTJYMFJGTG1wd1p3fDY4Y2UxMjRmM2I3MWMwNTZhZDg4ODM0ODE5NmFhMzNiOTU3YjQ5MjI5YTJjYmFhM2UwZWUxZmFiOWMxZWQ4MjE","altText":"200_020000120001a9ab000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001a9ab000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000120001a9ab000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzE3fGltYWdlL2pwZWd8YUdGakwyaGtOQzh4TlRBMk5qSTFORGd3TWprM05DOHhNakJmTURJd01EQXdNVEl3TURBeFlUbGhZakF3TURFd01HSTJYMFJGTG1wd1p3fDA2ZjgzMGI1ODQ3ZjU0YWZlMDRjYzVhMmI2NWUzMTA1YzVlYTFhNjI5ZTQzMTIzNWRmZjJjN2E4NDBiMTM0M2I","altText":"120_020000120001a9ab000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000120001a9ab000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzODI4OHxpbWFnZS9qcGVnfGFERTFMMmcxTlM4eE5UQTJOakkxTWpjM01UTTFPQXwyZmYyZjYxYjVhNGJlZTRkYzgzZTg4MzJmNzJkMWU4OTBhOTZkMDY2OGU4NmJiMjQ3ZDAwYmI1NTc5ZDczMmYy","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000120001a9ab000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-10934474-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTc1M3xpbWFnZS9qcGVnfGFEbGlMMmd6Wmk4eE5URXlOakUzTVRRNE5ERTVNQzh5TURBd1h6RXdPVE0wTkRjMFgwUkZMbXB3Wnd8ODU1ZjI3YjU3NTc0ODkxMjQ2NzM2N2Q0NWZiZGY5MTNhOTlhNWY4N2YyODU4NjFiOTg4YTgyZDdiNWQwNmJhNg","altText":"2000_10934474_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_10934474_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-10934474-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTc1M3xpbWFnZS9qcGVnfGFEbGlMMmd6Wmk4eE5URXlOakUzTVRRNE5ERTVNQzh5TURBd1h6RXdPVE0wTkRjMFgwUkZMbXB3Wnd8ODU1ZjI3YjU3NTc0ODkxMjQ2NzM2N2Q0NWZiZGY5MTNhOTlhNWY4N2YyODU4NjFiOTg4YTgyZDdiNWQwNmJhNg","altText":"2000_10934474_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_10934474_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-10934474-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTc1M3xpbWFnZS9qcGVnfGFEbGlMMmd6Wmk4eE5URXlOakUzTVRRNE5ERTVNQzh5TURBd1h6RXdPVE0wTkRjMFgwUkZMbXB3Wnd8ODU1ZjI3YjU3NTc0ODkxMjQ2NzM2N2Q0NWZiZGY5MTNhOTlhNWY4N2YyODU4NjFiOTg4YTgyZDdiNWQwNmJhNg","altText":"2000_10934474_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_10934474_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-10934474-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTM4fGltYWdlL2pwZWd8YURCbEwyZ3pNaTh4TlRFeU5qRTNNVGczTnpRd05pOHlNREJmTVRBNU16UTBOelJmUkVVdWFuQm58MmY1M2VhZDgyZTc0NGVmNGQwMTNhZWE4N2JlN2FiNjMxYjNhODE5MDE3NmFlMzZiNjE5NjViMDY4ZjI1Mzg3Nw","altText":"200_10934474_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_10934474_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-10934474-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTM4fGltYWdlL2pwZWd8YURCbEwyZ3pNaTh4TlRFeU5qRTNNVGczTnpRd05pOHlNREJmTVRBNU16UTBOelJmUkVVdWFuQm58MmY1M2VhZDgyZTc0NGVmNGQwMTNhZWE4N2JlN2FiNjMxYjNhODE5MDE3NmFlMzZiNjE5NjViMDY4ZjI1Mzg3Nw","altText":"200_10934474_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_10934474_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-10934474-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTc1M3xpbWFnZS9qcGVnfGFEbGlMMmd6Wmk4eE5URXlOakUzTVRRNE5ERTVNQzh5TURBd1h6RXdPVE0wTkRjMFgwUkZMbXB3Wnd8ODU1ZjI3YjU3NTc0ODkxMjQ2NzM2N2Q0NWZiZGY5MTNhOTlhNWY4N2YyODU4NjFiOTg4YTgyZDdiNWQwNmJhNg","altText":"2000_10934474_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_10934474_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-10934474-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTc1M3xpbWFnZS9qcGVnfGFEbGxMMmd6WXk4eE5URXlOakUzTVRVME9UY3lOaTh4TkRRd1h6RXdPVE0wTkRjMFgwUkZMbXB3Wnd8ZDI0ODBkYTg1YmY2NzkzNTkyMzhiODJiMjJlZGUzNjgwMzU4ZjY2ZTE2YmFiMTljZDJhNmIzYjE5OTkzN2EyZA","altText":"1440_10934474_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_10934474_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-10934474-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTc1M3xpbWFnZS9qcGVnfGFEaGpMMmd6T1M4eE5URXlOakUzTVRZeE5USTJNaTh4TWpnd1h6RXdPVE0wTkRjMFgwUkZMbXB3Wnd8NDQ0MzNhZGNhZWRiOWI2NjIxMGQ5NWRjYmExYTA0YWVlZWUzNTUzYzcyNWEwYjIyNmRjZmIyZTJhNDUzNjI1OA","altText":"1280_10934474_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_10934474_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-10934474-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTg0OHxpbWFnZS9qcGVnfGFHTmlMMmd6T0M4eE5URXlOakUzTVRZNE1EYzVPQzh4TURJMFh6RXdPVE0wTkRjMFgwUkZMbXB3Wnd8ZmUxMDQ5NmEzYmYxOWQ0MjFkNjBmM2FiZTE2YzZhYjJjNTRhOGE0Yzk0NTNkZDZlYjUzNDBmOTMyNjAyY2ZmOA","altText":"1024_10934474_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_10934474_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-10934474-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjI0NHxpbWFnZS9qcGVnfGFHTmtMMmd6TlM4eE5URXlOakUzTVRjME5qTXpOQzgzTmpoZk1UQTVNelEwTnpSZlJFVXVhbkJufGNkN2FiODU4N2MxNWU5ODNlNzJkOWQ1ZDFhYTkyNWI1YmVjODQ5NGIxNDI0MmFhMjkyYjQwZWYwMjRjN2IxYzA","altText":"768_10934474_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_10934474_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-10934474-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NzA0fGltYWdlL2pwZWd8YUdKakwyZ3pNaTh4TlRFeU5qRTNNVGd4TVRnM01DODBPREJmTVRBNU16UTBOelJmUkVVdWFuQm58Y2E4N2Y4MTk2ZDIzNmI0ZTNlNDQxYjE2OThjNWM4OTkxODk0ODY4MDg4N2M3YmQwOTE1ODFiOTBjODQ3MGQ1OA","altText":"480_10934474_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_10934474_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-10934474-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTM4fGltYWdlL2pwZWd8YURCbEwyZ3pNaTh4TlRFeU5qRTNNVGczTnpRd05pOHlNREJmTVRBNU16UTBOelJmUkVVdWFuQm58MmY1M2VhZDgyZTc0NGVmNGQwMTNhZWE4N2JlN2FiNjMxYjNhODE5MDE3NmFlMzZiNjE5NjViMDY4ZjI1Mzg3Nw","altText":"200_10934474_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_10934474_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-10934474-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzgxfGltYWdlL2pwZWd8YURaa0wyZ3hZeTh4TlRFeU5qRTNNakEzTkRBeE5DOHhNakJmTVRBNU16UTBOelJmUkVVdWFuQm58YWIyYTYxMTVmOWQ4YjczYWQ1MDFkYmY5Y2JmZDlmZTI3MmE1YmQzNmEzY2FkOGZkY2U3ZTczYjEzY2NlODI2OQ","altText":"120_10934474_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_10934474_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3MzM1MnxpbWFnZS9qcGVnfGFHSXpMMmcwWVM4eE5UQTVOVGN6TmpVMk5UYzVNQXw2ZDkwNDI0MWVlY2M3ZTdjNzBjZjIxYmNkODA5NDNiNzBkYjI0MmQ4YjIwY2E4YzIwNjg3YjgxOGFkZDcxMGMz","altText":"","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"10934474_DE.jpg"}],"categories":[{"code":"50004","name":"Pluggable Connection Systems","url":"/c/pluggable-connection-systems","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connection-systems","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10005","name":"Feedthrough Components","url":"/c/feedthrough-components","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"feedthrough-components","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"WAGO's versatile connection technology for through-panel applications offers you limitless flexibility in finding solutions. Select between different combinations of permanent and push-in device connections with direct conductor or solder contacts.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-feedthrough-components"},{"code":"10008","name":"Lighting connection","url":"/c/lighting-connector","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"lighting-connector","superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"50005","name":"Panel Feedthrough Connections","url":"/c/panel-feedthrough-connections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"panel-feedthrough-connections","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10004","name":"Pluggable Connectors","url":"/c/pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"The right solution for every application: Whether on the printed circuit board, in the control cabinet or for lighting connection, WAGO's pluggable connectors quickly and easily connect to the widest variety of applications.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-pluggable-connectors"},{"code":"20039","name":"WINSTA® MIDI","url":"/c/winsta-midi","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"winsta-midi","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"770-743/060-000","stock":null,"url":"/pluggable-connectors/snap-in-socket/p/770-743_060-000","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["770-743/060-000","lights"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4050821456421","primaryCategoryName":"Pluggable Connectors","numberContentUnits":100.0,"numberPackageUnits":100.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20039","name":"WINSTA® MIDI","url":"/c/winsta-midi","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"winsta-midi","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"WINSTA® MIDI","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Snap-in socket","primaryImageUrl":null,"productGroup":null,"nameEn":"Snap-in socket; 3-pole; Cod. B; 4,00 mm²; gray","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"60535550","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Female connector/socket","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":"9tUXp_2TaHGd8pX9P5dpiN","hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}