[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"770-744/062-000","name":"Snap-in socket; 4-pole; Cod. B; 4,00 mm²; gray","url":"/pluggable-connectors/snap-in-socket/p/770-744_062-000","description":"<h2>Female connector/socket <i>WINSTA</i>® MIDI 4-pole</h2><br/><br/>The <i>WINSTA</i>® MIDI female connector/socket with locking latch allows installation of solid and fine-stranded conductors. WAGO pluggable installation connectors can be used when criteria repeat or are planned on a specific pattern, for example for installing grid lighting or flush-mount lighting. The mechanical coding and color coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. The pluggable installation connector is protected in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). That results in the fact that users' fingers will never come into contact with energised contact elements. B coding enables the <i>WINSTA</i>® MIDI pluggable installation connectors to be used for application control in the domains of automation, robotics, and mechanical engineering. This pluggable installation connector is used for electrical currents up to 25 A. Thus the product is especially suitable for high power loads. The <i>WINSTA</i>® MIDI product line guarantees total flexibility for the electrical installation. Through its Push-in CAGE CLAMP® spring pressure connection technology, it achieves time-saving, error-free installation and offers flexibility for meeting various installation requirements.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® MIDI</h3><br/><br/>WINSTA® is the pluggable connection system that is perfectly tailored to the strict requirements of electrical installation. It ensures fast, secure and, above all, error-free installation of components and cables. Enjoy the benefits of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with protection type IP20 from WAGO. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>pre-assembled versions</li><li>for automation controllers</li><li>custom-engineered solutions</li><li>quick replacement of defective units during ongoing operation</li></ul>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNTgwNTQ0fGltYWdlL2pwZWd8YUdKa0wyaGxZeTh4TlRFNE1qa3pNVEV6TWpRME5nfGU3ZDU2NzMwZDBkN2FhNjkyZTkzYjI5MWRlOGEzMTk4MjU2Zjg1MGMzYTBlNTFiMjM2OTdiZGUxYjc0ZWMwMmM","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"14188883_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNTgwNTQ0fGltYWdlL2pwZWd8YUdKa0wyaGxZeTh4TlRFNE1qa3pNVEV6TWpRME5nfGU3ZDU2NzMwZDBkN2FhNjkyZTkzYjI5MWRlOGEzMTk4MjU2Zjg1MGMzYTBlNTFiMjM2OTdiZGUxYjc0ZWMwMmM","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"14188883_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMzg0MzB8aW1hZ2UvanBlZ3xhR0ptTDJoallpOHhOVEU0TWprek5UWTFORFF6TUF8N2YxYTQ0N2JiMmY4MjFiZGRiZjY1NjA2NWJmYTVmYzY2N2NiODI5ZWRlODU0ZWEyM2ZkZWU5NjBkNzBjMzhlNw","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"6347871_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-14188852-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTY5ODl8aW1hZ2UvanBlZ3xhREppTDJnMU1TOHhOVEE1TnpnM01qZzNOVFUxTUM4eU1EQXdYekUwTVRnNE9EVXlYMFJGTG1wd1p3fGJiMmM2NGQwY2FhMDVmMzRkNWQzMjllNjNlYjA1MjZlMDNlZjU2ZGYxNmIwNzdlZmIxYzM5MGMwNDE0NGE3NDQ","altText":"2000_14188852_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14188852_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-14188852-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTY5ODl8aW1hZ2UvanBlZ3xhREppTDJnMU1TOHhOVEE1TnpnM01qZzNOVFUxTUM4eU1EQXdYekUwTVRnNE9EVXlYMFJGTG1wd1p3fGJiMmM2NGQwY2FhMDVmMzRkNWQzMjllNjNlYjA1MjZlMDNlZjU2ZGYxNmIwNzdlZmIxYzM5MGMwNDE0NGE3NDQ","altText":"2000_14188852_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14188852_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-14188852-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTY5ODl8aW1hZ2UvanBlZ3xhREppTDJnMU1TOHhOVEE1TnpnM01qZzNOVFUxTUM4eU1EQXdYekUwTVRnNE9EVXlYMFJGTG1wd1p3fGJiMmM2NGQwY2FhMDVmMzRkNWQzMjllNjNlYjA1MjZlMDNlZjU2ZGYxNmIwNzdlZmIxYzM5MGMwNDE0NGE3NDQ","altText":"2000_14188852_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14188852_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-14188852-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzY1fGltYWdlL2pwZWd8YUdKaEwyaGxNaTh4TlRBNU56ZzNORFl4TWpJMU5DOHlNREJmTVRReE9EZzROVEpmUkVVdWFuQm58ZWRkZmFkZWY0ODJiNzg2M2MyOWUxZjdjYWEzNmZkNDVhMGM0NzY3YTIwMDVkZWY3NWI0ZTY3M2VkNDJiYTU0OQ","altText":"200_14188852_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14188852_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-14188852-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzY1fGltYWdlL2pwZWd8YUdKaEwyaGxNaTh4TlRBNU56ZzNORFl4TWpJMU5DOHlNREJmTVRReE9EZzROVEpmUkVVdWFuQm58ZWRkZmFkZWY0ODJiNzg2M2MyOWUxZjdjYWEzNmZkNDVhMGM0NzY3YTIwMDVkZWY3NWI0ZTY3M2VkNDJiYTU0OQ","altText":"200_14188852_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14188852_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-14188852-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTY5ODl8aW1hZ2UvanBlZ3xhREppTDJnMU1TOHhOVEE1TnpnM01qZzNOVFUxTUM4eU1EQXdYekUwTVRnNE9EVXlYMFJGTG1wd1p3fGJiMmM2NGQwY2FhMDVmMzRkNWQzMjllNjNlYjA1MjZlMDNlZjU2ZGYxNmIwNzdlZmIxYzM5MGMwNDE0NGE3NDQ","altText":"2000_14188852_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14188852_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-14188852-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTYzNXxpbWFnZS9qcGVnfGFHSTJMMmhoTlM4eE5UQTVOemczTXpJd016SXpNQzh4TkRRd1h6RTBNVGc0T0RVeVgwUkZMbXB3Wnd8ZDQ5MDgxOGRmNzA4MDUzOTRmMmJjOTQwNWI1M2UzZmE2MjE2YWFjMjdhOWJkNWFjMTUwYjJlNWIzMWI0MGVhZA","altText":"1440_14188852_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_14188852_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-14188852-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MDE3NnxpbWFnZS9qcGVnfGFEUTFMMmhpTUM4eE5UQTVOemczTXpVek1Ea3hNQzh4TWpnd1h6RTBNVGc0T0RVeVgwUkZMbXB3Wnd8ZGIwNGVjM2Y4NWZjYTcwMGM0ZTVmZjAxNmYzMzZjOWQxOWY1NzZlOTE3YzRiNDdkOTIzZTc3YThiM2I0NTQwYg","altText":"1280_14188852_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_14188852_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-14188852-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzE4NHxpbWFnZS9qcGVnfGFEWmlMMmhpWVM4eE5UQTVOemczTXpneU5UZ3lNaTh4TURJMFh6RTBNVGc0T0RVeVgwUkZMbXB3Wnd8YmM1OGRlYmI2MDVmZTU3ODBjNGY5NTkzZDQyYTE1MzQ1NmUzNTBlYjgyNDhhNWY5MDJiN2JlYzFmNmVkYWEzNw","altText":"1024_14188852_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_14188852_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-14188852-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODAyMXxpbWFnZS9qcGVnfGFEQXlMMmhtTXk4eE5UQTVOemczTkRFNE5qSTNNQzgzTmpoZk1UUXhPRGc0TlRKZlJFVXVhbkJufDBhMjBmNTkwMDE2MDVmY2UyMjllNzg0MWFiMjY2YmMzMzAwZGZiN2JiZjljNWRhYzFhZjA4NzU3NDgyMzYzZTk","altText":"768_14188852_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_14188852_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-14188852-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzg5NnxpbWFnZS9qcGVnfGFETXlMMmhsWXk4eE5UQTVOemczTkRNNE1qZzNPQzgwT0RCZk1UUXhPRGc0TlRKZlJFVXVhbkJufDMwMTQzMWIwNTE1YzNiYTU4YzcyZjRkNzMwMzE0YjQ5NjY5ZDI1ZDM5YmEyYjk5M2ZhNjk4OWY2Njg4NGJmMWE","altText":"480_14188852_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_14188852_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-14188852-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzY1fGltYWdlL2pwZWd8YUdKaEwyaGxNaTh4TlRBNU56ZzNORFl4TWpJMU5DOHlNREJmTVRReE9EZzROVEpmUkVVdWFuQm58ZWRkZmFkZWY0ODJiNzg2M2MyOWUxZjdjYWEzNmZkNDVhMGM0NzY3YTIwMDVkZWY3NWI0ZTY3M2VkNDJiYTU0OQ","altText":"200_14188852_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14188852_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-14188852-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODYzfGltYWdlL2pwZWd8YUROa0wyZzJaUzh4TlRBNU56ZzNOVGsxTlRjME1pOHhNakJmTVRReE9EZzROVEpmUkVVdWFuQm58YTc4OTVkOTJiMTUwM2YyYzVjOGZlNDRjMzM1NjlkOGZlMGE4YzU5MjE5YzFhNmZiMmZhMjhhZDM1M2JiMzA3OA","altText":"120_14188852_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_14188852_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNjI3NjUzfGltYWdlL2pwZWd8YUdaa0wyZ3pOUzh4TlRBNU56ZzNNakE0T1RFeE9BfDg3YWMwMTBmODQ1N2U5YTc0NTkzZjQ0YjJlNDNjNTMxMGVjYzE2M2ExOWEwYTZlNzk3N2E3N2QzMzZlM2IyMmU","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"14188852_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000120001aacb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTUxOHxpbWFnZS9qcGVnfGFHWXlMMmc1T0M4eE5UQTNPRFl6TURBMk5ERTFPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV0ZoWTJJd01EQXhNREJpTmw5RVJTNXFjR2N8N2FmNmNhNjA2NWNlMjIxOTY0NGFkMGVkMmFjZDRhNzFkOWQ5MjhiMTIyZmY0NzIwYmE0ZTk2MzhmYjRjMjZjZg","altText":"2000_020000120001aacb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001aacb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000120001aacb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTUxOHxpbWFnZS9qcGVnfGFHWXlMMmc1T0M4eE5UQTNPRFl6TURBMk5ERTFPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV0ZoWTJJd01EQXhNREJpTmw5RVJTNXFjR2N8N2FmNmNhNjA2NWNlMjIxOTY0NGFkMGVkMmFjZDRhNzFkOWQ5MjhiMTIyZmY0NzIwYmE0ZTk2MzhmYjRjMjZjZg","altText":"2000_020000120001aacb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001aacb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000120001aacb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTUxOHxpbWFnZS9qcGVnfGFHWXlMMmc1T0M4eE5UQTNPRFl6TURBMk5ERTFPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV0ZoWTJJd01EQXhNREJpTmw5RVJTNXFjR2N8N2FmNmNhNjA2NWNlMjIxOTY0NGFkMGVkMmFjZDRhNzFkOWQ5MjhiMTIyZmY0NzIwYmE0ZTk2MzhmYjRjMjZjZg","altText":"2000_020000120001aacb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001aacb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000120001aacb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDcyfGltYWdlL2pwZWd8YUdVeUwyZ3lPQzh4TlRBM09EWXpNVEl4TVRBek9DOHlNREJmTURJd01EQXdNVEl3TURBeFlXRmpZakF3TURFd01HSTJYMFJGTG1wd1p3fDI2YTZlZjU3OTM5ZDU1OThjYThlOTdkNTU0ZjFjNTg4NWU3NDJlZmRmOTFkNTVmZmIxOWU2ZWYxNDgwOGQ3ZGE","altText":"200_020000120001aacb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001aacb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000120001aacb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDcyfGltYWdlL2pwZWd8YUdVeUwyZ3lPQzh4TlRBM09EWXpNVEl4TVRBek9DOHlNREJmTURJd01EQXdNVEl3TURBeFlXRmpZakF3TURFd01HSTJYMFJGTG1wd1p3fDI2YTZlZjU3OTM5ZDU1OThjYThlOTdkNTU0ZjFjNTg4NWU3NDJlZmRmOTFkNTVmZmIxOWU2ZWYxNDgwOGQ3ZGE","altText":"200_020000120001aacb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001aacb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000120001aacb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTUxOHxpbWFnZS9qcGVnfGFHWXlMMmc1T0M4eE5UQTNPRFl6TURBMk5ERTFPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV0ZoWTJJd01EQXhNREJpTmw5RVJTNXFjR2N8N2FmNmNhNjA2NWNlMjIxOTY0NGFkMGVkMmFjZDRhNzFkOWQ5MjhiMTIyZmY0NzIwYmE0ZTk2MzhmYjRjMjZjZg","altText":"2000_020000120001aacb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001aacb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000120001aacb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTUxOHxpbWFnZS9qcGVnfGFESXpMMmc1TWk4eE5UQTNPRFl6TURJMk1EYzJOaTh4TkRRd1h6QXlNREF3TURFeU1EQXdNV0ZoWTJJd01EQXhNREJpTmw5RVJTNXFjR2N8ZDg4NTAxN2QzYmYxMmQ5ODU1Y2Q2MTJlYjhjMGZkNjdkZjU5NmVmY2I1MTAyNmY5YzJkYzFlMzQ1NDI4NTk2ZA","altText":"1440_020000120001aacb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000120001aacb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000120001aacb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTUxOHxpbWFnZS9qcGVnfGFHWmlMMmc0WVM4eE5UQTNPRFl6TURRNU1ERTBNaTh4TWpnd1h6QXlNREF3TURFeU1EQXdNV0ZoWTJJd01EQXhNREJpTmw5RVJTNXFjR2N8YmM1MDNmMDkyN2Q5NzhlYzU1MGVhMmY4OGUxMWNlNmNiMzY4ZWYwOTVkOWM4OWZhYmZlNzhkMzQ4YzFlYjFhNg","altText":"1280_020000120001aacb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000120001aacb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000120001aacb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTUxOHxpbWFnZS9qcGVnfGFETmxMMmc0TkM4eE5UQTNPRFl6TURZNE5qYzFNQzh4TURJMFh6QXlNREF3TURFeU1EQXdNV0ZoWTJJd01EQXhNREJpTmw5RVJTNXFjR2N8YWE0NWJiMTc4YmRjYWU2NjUyZGZlNmVlMTE4ZDhmMjM2NzczZDE5NTEzMTEzZTU1MjAyMjhhYTlkNDEzNTQxMg","altText":"1024_020000120001aacb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000120001aacb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000120001aacb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTUxOHxpbWFnZS9qcGVnfGFEWmtMMmczWkM4eE5UQTNPRFl6TURnNE16TTFPQzgzTmpoZk1ESXdNREF3TVRJd01EQXhZV0ZqWWpBd01ERXdNR0kyWDBSRkxtcHdad3w3NzljODhiM2E2Y2I4YjMwY2Y1MDA2YmRkODFhNjJjODQwYjJhYmNhMzVjODExYmNkZDY3MzVjMDg1NmZmZjkx","altText":"768_020000120001aacb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000120001aacb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000120001aacb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTA2MXxpbWFnZS9qcGVnfGFHWTBMMmd5WWk4eE5UQTNPRFl6TVRFME5UVXdNaTgwT0RCZk1ESXdNREF3TVRJd01EQXhZV0ZqWWpBd01ERXdNR0kyWDBSRkxtcHdad3w4ODM5NmJmZWU5YjI0MzA3ZDg5NTk2ZmE3MTYyZGM1NTM1NWRiZTU3YjQwZGMzZDQwNjZmMTg1ZTJhZDlhNzdi","altText":"480_020000120001aacb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000120001aacb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000120001aacb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDcyfGltYWdlL2pwZWd8YUdVeUwyZ3lPQzh4TlRBM09EWXpNVEl4TVRBek9DOHlNREJmTURJd01EQXdNVEl3TURBeFlXRmpZakF3TURFd01HSTJYMFJGTG1wd1p3fDI2YTZlZjU3OTM5ZDU1OThjYThlOTdkNTU0ZjFjNTg4NWU3NDJlZmRmOTFkNTVmZmIxOWU2ZWYxNDgwOGQ3ZGE","altText":"200_020000120001aacb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001aacb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000120001aacb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODc0fGltYWdlL2pwZWd8YUdWa0wyZ3hOeTh4TlRBM09EWXpNVGN3TWpVMU9DOHhNakJmTURJd01EQXdNVEl3TURBeFlXRmpZakF3TURFd01HSTJYMFJGTG1wd1p3fGZlNGMzMWY4MjVjMzE4MjU5MGUyMmY5MDZiNGFiZTg1NWQxNzlhOGRhNTAxY2M3MDdjNDFhOWRmNzdjYjY4ZDI","altText":"120_020000120001aacb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000120001aacb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MDg1MXxpbWFnZS9qcGVnfGFEWmtMMmcxTmk4eE5UQTNPRFl5T1RJM056Y3lOZ3xjMDY5Y2FhZDRiMjFhN2EzMWYyZThiZjRjYjc0YjQ0NDM4Y2Q1NmRjZmU5YzJlYjNjMDRlOGE3NmI2MjZmYjMw","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000120001aacb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-10934476-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjk0MnxpbWFnZS9qcGVnfGFHUmhMMmcwWmk4eE5UQTVOVEF3TkRNMk5EZ3pNQzh5TURBd1h6RXdPVE0wTkRjMlgwUkZMbXB3Wnd8YzhjOWYxOTUyYjA3ZDExY2RmYTRlNDE1MWFiZTI3ZDM3MWFkMGVkNDBjYmFjYzE4ZTg4ODIwZDA3Yjg3MzdmYg","altText":"2000_10934476_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_10934476_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-10934476-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjk0MnxpbWFnZS9qcGVnfGFHUmhMMmcwWmk4eE5UQTVOVEF3TkRNMk5EZ3pNQzh5TURBd1h6RXdPVE0wTkRjMlgwUkZMbXB3Wnd8YzhjOWYxOTUyYjA3ZDExY2RmYTRlNDE1MWFiZTI3ZDM3MWFkMGVkNDBjYmFjYzE4ZTg4ODIwZDA3Yjg3MzdmYg","altText":"2000_10934476_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_10934476_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-10934476-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjk0MnxpbWFnZS9qcGVnfGFHUmhMMmcwWmk4eE5UQTVOVEF3TkRNMk5EZ3pNQzh5TURBd1h6RXdPVE0wTkRjMlgwUkZMbXB3Wnd8YzhjOWYxOTUyYjA3ZDExY2RmYTRlNDE1MWFiZTI3ZDM3MWFkMGVkNDBjYmFjYzE4ZTg4ODIwZDA3Yjg3MzdmYg","altText":"2000_10934476_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_10934476_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-10934476-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzA2fGltYWdlL2pwZWd8YURNM0wyZzJOQzh4TlRBNU5UQXdORGsxTkRZMU5DOHlNREJmTVRBNU16UTBOelpmUkVVdWFuQm58ZTNkNzBkOTFlMmUxZmYyZmIxOThiNzIwNmI5ZGE4NTBkNTFlN2IxZjgzZWExMTIxOGVmMzIyOTBlOTU5YmQ1Ng","altText":"200_10934476_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_10934476_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-10934476-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzA2fGltYWdlL2pwZWd8YURNM0wyZzJOQzh4TlRBNU5UQXdORGsxTkRZMU5DOHlNREJmTVRBNU16UTBOelpmUkVVdWFuQm58ZTNkNzBkOTFlMmUxZmYyZmIxOThiNzIwNmI5ZGE4NTBkNTFlN2IxZjgzZWExMTIxOGVmMzIyOTBlOTU5YmQ1Ng","altText":"200_10934476_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_10934476_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-10934476-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjk0MnxpbWFnZS9qcGVnfGFHUmhMMmcwWmk4eE5UQTVOVEF3TkRNMk5EZ3pNQzh5TURBd1h6RXdPVE0wTkRjMlgwUkZMbXB3Wnd8YzhjOWYxOTUyYjA3ZDExY2RmYTRlNDE1MWFiZTI3ZDM3MWFkMGVkNDBjYmFjYzE4ZTg4ODIwZDA3Yjg3MzdmYg","altText":"2000_10934476_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_10934476_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-10934476-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjk0MnxpbWFnZS9qcGVnfGFHVmlMMmcxTWk4eE5UQTVOVEF3TkRRek1ETTJOaTh4TkRRd1h6RXdPVE0wTkRjMlgwUkZMbXB3Wnd8MTVlNTBhNDVmYWZjMmRjMzY1NjE3NTk5MGQxMmEyMmNiODIxMjA5MzkwOTc1YzE4ZDA5MTk5OTNiNjZmMWQyMg","altText":"1440_10934476_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_10934476_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-10934476-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjk0MnxpbWFnZS9qcGVnfGFEazVMMmcxTXk4eE5UQTVOVEF3TkRRNU5Ua3dNaTh4TWpnd1h6RXdPVE0wTkRjMlgwUkZMbXB3Wnd8MTEwYmY0OGUwNzJhMzM5MWE3NjM4ZWNmN2Q5ODU3ZjViZDgzMGQ1OTI1ZGYzZjc2NGFkMDJiZDBiY2E4NTdmNg","altText":"1280_10934476_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_10934476_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-10934476-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzQ3NnxpbWFnZS9qcGVnfGFHRTRMMmcxT1M4eE5UQTVOVEF3TkRZeU5qazNOQzh4TURJMFh6RXdPVE0wTkRjMlgwUkZMbXB3Wnd8ZDlmOGZhZTJjZjc0YjcxZGZjMjBlODIxZWNjMTI1NjI5ZDQzY2I4NzVlNzU4YTgwMDI1NWNhNmM3NThmNzhlOQ","altText":"1024_10934476_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_10934476_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-10934476-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzY0OHxpbWFnZS9qcGVnfGFEWTRMMmcxWkM4eE5UQTVOVEF3TkRjMU9EQTBOaTgzTmpoZk1UQTVNelEwTnpaZlJFVXVhbkJufGQxODBjZTJkZGMzMDRiMzlkNDQzN2I3Y2Q3MTM5ZTYwOTIwYjk3MThjMGM1ODZmY2E2ZTkzMjFjM2ZjMmJjMWY","altText":"768_10934476_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_10934476_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-10934476-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MzA0fGltYWdlL2pwZWd8YURjNEwyZzJNQzh4TlRBNU5UQXdORGd5TXpVNE1pODBPREJmTVRBNU16UTBOelpmUkVVdWFuQm58Y2JlMGIyMmNkZGVkYmNiMWM1YjI4NmJiYmI3NWYyNTFlMTgyZGU4ZWY5ZjAxZmFjMzcwZDdlMWYyZjFlYjg5Yw","altText":"480_10934476_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_10934476_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-10934476-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzA2fGltYWdlL2pwZWd8YURNM0wyZzJOQzh4TlRBNU5UQXdORGsxTkRZMU5DOHlNREJmTVRBNU16UTBOelpmUkVVdWFuQm58ZTNkNzBkOTFlMmUxZmYyZmIxOThiNzIwNmI5ZGE4NTBkNTFlN2IxZjgzZWExMTIxOGVmMzIyOTBlOTU5YmQ1Ng","altText":"200_10934476_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_10934476_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-10934476-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI2fGltYWdlL2pwZWd8YURGaEwyaGlPUzh4TlRBNU5UQXdOVE14TlRFd01pOHhNakJmTVRBNU16UTBOelpmUkVVdWFuQm58ZTc0NGNiZGQ3OTcwZThhZjliMWU2NWRmNmJjNGI1MDk1NTk3NmEwODIyMThiY2MwOGMxOTczYWYxYWU1NjA3Mw","altText":"120_10934476_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_10934476_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2NDEzMXxpbWFnZS9qcGVnfGFHRXhMMmcwTlM4eE5UQTVOVEF3TkRBMk9Ua3hPQXw0YzRkYTJkZjAzMjllNTM4NWVlZjNiNmJhZDA0NDRhNTAwMmM2N2JmNWYwNTE5OTdjYjkwOWM4ZTQ5ODBmMWYy","altText":"","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"10934476_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNTgwNTQ0fGltYWdlL2pwZWd8YUdKa0wyaGxZeTh4TlRFNE1qa3pNVEV6TWpRME5nfGU3ZDU2NzMwZDBkN2FhNjkyZTkzYjI5MWRlOGEzMTk4MjU2Zjg1MGMzYTBlNTFiMjM2OTdiZGUxYjc0ZWMwMmM","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"14188883_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMzg0MzB8aW1hZ2UvanBlZ3xhR0ptTDJoallpOHhOVEU0TWprek5UWTFORFF6TUF8N2YxYTQ0N2JiMmY4MjFiZGRiZjY1NjA2NWJmYTVmYzY2N2NiODI5ZWRlODU0ZWEyM2ZkZWU5NjBkNzBjMzhlNw","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"6347871_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-14188852-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTY5ODl8aW1hZ2UvanBlZ3xhREppTDJnMU1TOHhOVEE1TnpnM01qZzNOVFUxTUM4eU1EQXdYekUwTVRnNE9EVXlYMFJGTG1wd1p3fGJiMmM2NGQwY2FhMDVmMzRkNWQzMjllNjNlYjA1MjZlMDNlZjU2ZGYxNmIwNzdlZmIxYzM5MGMwNDE0NGE3NDQ","altText":"2000_14188852_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14188852_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-14188852-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTY5ODl8aW1hZ2UvanBlZ3xhREppTDJnMU1TOHhOVEE1TnpnM01qZzNOVFUxTUM4eU1EQXdYekUwTVRnNE9EVXlYMFJGTG1wd1p3fGJiMmM2NGQwY2FhMDVmMzRkNWQzMjllNjNlYjA1MjZlMDNlZjU2ZGYxNmIwNzdlZmIxYzM5MGMwNDE0NGE3NDQ","altText":"2000_14188852_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14188852_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-14188852-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTY5ODl8aW1hZ2UvanBlZ3xhREppTDJnMU1TOHhOVEE1TnpnM01qZzNOVFUxTUM4eU1EQXdYekUwTVRnNE9EVXlYMFJGTG1wd1p3fGJiMmM2NGQwY2FhMDVmMzRkNWQzMjllNjNlYjA1MjZlMDNlZjU2ZGYxNmIwNzdlZmIxYzM5MGMwNDE0NGE3NDQ","altText":"2000_14188852_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14188852_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-14188852-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzY1fGltYWdlL2pwZWd8YUdKaEwyaGxNaTh4TlRBNU56ZzNORFl4TWpJMU5DOHlNREJmTVRReE9EZzROVEpmUkVVdWFuQm58ZWRkZmFkZWY0ODJiNzg2M2MyOWUxZjdjYWEzNmZkNDVhMGM0NzY3YTIwMDVkZWY3NWI0ZTY3M2VkNDJiYTU0OQ","altText":"200_14188852_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14188852_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-14188852-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzY1fGltYWdlL2pwZWd8YUdKaEwyaGxNaTh4TlRBNU56ZzNORFl4TWpJMU5DOHlNREJmTVRReE9EZzROVEpmUkVVdWFuQm58ZWRkZmFkZWY0ODJiNzg2M2MyOWUxZjdjYWEzNmZkNDVhMGM0NzY3YTIwMDVkZWY3NWI0ZTY3M2VkNDJiYTU0OQ","altText":"200_14188852_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14188852_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-14188852-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTY5ODl8aW1hZ2UvanBlZ3xhREppTDJnMU1TOHhOVEE1TnpnM01qZzNOVFUxTUM4eU1EQXdYekUwTVRnNE9EVXlYMFJGTG1wd1p3fGJiMmM2NGQwY2FhMDVmMzRkNWQzMjllNjNlYjA1MjZlMDNlZjU2ZGYxNmIwNzdlZmIxYzM5MGMwNDE0NGE3NDQ","altText":"2000_14188852_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14188852_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-14188852-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTYzNXxpbWFnZS9qcGVnfGFHSTJMMmhoTlM4eE5UQTVOemczTXpJd016SXpNQzh4TkRRd1h6RTBNVGc0T0RVeVgwUkZMbXB3Wnd8ZDQ5MDgxOGRmNzA4MDUzOTRmMmJjOTQwNWI1M2UzZmE2MjE2YWFjMjdhOWJkNWFjMTUwYjJlNWIzMWI0MGVhZA","altText":"1440_14188852_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_14188852_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-14188852-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MDE3NnxpbWFnZS9qcGVnfGFEUTFMMmhpTUM4eE5UQTVOemczTXpVek1Ea3hNQzh4TWpnd1h6RTBNVGc0T0RVeVgwUkZMbXB3Wnd8ZGIwNGVjM2Y4NWZjYTcwMGM0ZTVmZjAxNmYzMzZjOWQxOWY1NzZlOTE3YzRiNDdkOTIzZTc3YThiM2I0NTQwYg","altText":"1280_14188852_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_14188852_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-14188852-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzE4NHxpbWFnZS9qcGVnfGFEWmlMMmhpWVM4eE5UQTVOemczTXpneU5UZ3lNaTh4TURJMFh6RTBNVGc0T0RVeVgwUkZMbXB3Wnd8YmM1OGRlYmI2MDVmZTU3ODBjNGY5NTkzZDQyYTE1MzQ1NmUzNTBlYjgyNDhhNWY5MDJiN2JlYzFmNmVkYWEzNw","altText":"1024_14188852_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_14188852_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-14188852-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODAyMXxpbWFnZS9qcGVnfGFEQXlMMmhtTXk4eE5UQTVOemczTkRFNE5qSTNNQzgzTmpoZk1UUXhPRGc0TlRKZlJFVXVhbkJufDBhMjBmNTkwMDE2MDVmY2UyMjllNzg0MWFiMjY2YmMzMzAwZGZiN2JiZjljNWRhYzFhZjA4NzU3NDgyMzYzZTk","altText":"768_14188852_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_14188852_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-14188852-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzg5NnxpbWFnZS9qcGVnfGFETXlMMmhsWXk4eE5UQTVOemczTkRNNE1qZzNPQzgwT0RCZk1UUXhPRGc0TlRKZlJFVXVhbkJufDMwMTQzMWIwNTE1YzNiYTU4YzcyZjRkNzMwMzE0YjQ5NjY5ZDI1ZDM5YmEyYjk5M2ZhNjk4OWY2Njg4NGJmMWE","altText":"480_14188852_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_14188852_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-14188852-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzY1fGltYWdlL2pwZWd8YUdKaEwyaGxNaTh4TlRBNU56ZzNORFl4TWpJMU5DOHlNREJmTVRReE9EZzROVEpmUkVVdWFuQm58ZWRkZmFkZWY0ODJiNzg2M2MyOWUxZjdjYWEzNmZkNDVhMGM0NzY3YTIwMDVkZWY3NWI0ZTY3M2VkNDJiYTU0OQ","altText":"200_14188852_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14188852_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-14188852-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODYzfGltYWdlL2pwZWd8YUROa0wyZzJaUzh4TlRBNU56ZzNOVGsxTlRjME1pOHhNakJmTVRReE9EZzROVEpmUkVVdWFuQm58YTc4OTVkOTJiMTUwM2YyYzVjOGZlNDRjMzM1NjlkOGZlMGE4YzU5MjE5YzFhNmZiMmZhMjhhZDM1M2JiMzA3OA","altText":"120_14188852_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_14188852_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNjI3NjUzfGltYWdlL2pwZWd8YUdaa0wyZ3pOUzh4TlRBNU56ZzNNakE0T1RFeE9BfDg3YWMwMTBmODQ1N2U5YTc0NTkzZjQ0YjJlNDNjNTMxMGVjYzE2M2ExOWEwYTZlNzk3N2E3N2QzMzZlM2IyMmU","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"14188852_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000120001aacb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTUxOHxpbWFnZS9qcGVnfGFHWXlMMmc1T0M4eE5UQTNPRFl6TURBMk5ERTFPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV0ZoWTJJd01EQXhNREJpTmw5RVJTNXFjR2N8N2FmNmNhNjA2NWNlMjIxOTY0NGFkMGVkMmFjZDRhNzFkOWQ5MjhiMTIyZmY0NzIwYmE0ZTk2MzhmYjRjMjZjZg","altText":"2000_020000120001aacb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001aacb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000120001aacb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTUxOHxpbWFnZS9qcGVnfGFHWXlMMmc1T0M4eE5UQTNPRFl6TURBMk5ERTFPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV0ZoWTJJd01EQXhNREJpTmw5RVJTNXFjR2N8N2FmNmNhNjA2NWNlMjIxOTY0NGFkMGVkMmFjZDRhNzFkOWQ5MjhiMTIyZmY0NzIwYmE0ZTk2MzhmYjRjMjZjZg","altText":"2000_020000120001aacb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001aacb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000120001aacb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTUxOHxpbWFnZS9qcGVnfGFHWXlMMmc1T0M4eE5UQTNPRFl6TURBMk5ERTFPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV0ZoWTJJd01EQXhNREJpTmw5RVJTNXFjR2N8N2FmNmNhNjA2NWNlMjIxOTY0NGFkMGVkMmFjZDRhNzFkOWQ5MjhiMTIyZmY0NzIwYmE0ZTk2MzhmYjRjMjZjZg","altText":"2000_020000120001aacb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001aacb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000120001aacb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDcyfGltYWdlL2pwZWd8YUdVeUwyZ3lPQzh4TlRBM09EWXpNVEl4TVRBek9DOHlNREJmTURJd01EQXdNVEl3TURBeFlXRmpZakF3TURFd01HSTJYMFJGTG1wd1p3fDI2YTZlZjU3OTM5ZDU1OThjYThlOTdkNTU0ZjFjNTg4NWU3NDJlZmRmOTFkNTVmZmIxOWU2ZWYxNDgwOGQ3ZGE","altText":"200_020000120001aacb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001aacb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000120001aacb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDcyfGltYWdlL2pwZWd8YUdVeUwyZ3lPQzh4TlRBM09EWXpNVEl4TVRBek9DOHlNREJmTURJd01EQXdNVEl3TURBeFlXRmpZakF3TURFd01HSTJYMFJGTG1wd1p3fDI2YTZlZjU3OTM5ZDU1OThjYThlOTdkNTU0ZjFjNTg4NWU3NDJlZmRmOTFkNTVmZmIxOWU2ZWYxNDgwOGQ3ZGE","altText":"200_020000120001aacb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001aacb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000120001aacb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTUxOHxpbWFnZS9qcGVnfGFHWXlMMmc1T0M4eE5UQTNPRFl6TURBMk5ERTFPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV0ZoWTJJd01EQXhNREJpTmw5RVJTNXFjR2N8N2FmNmNhNjA2NWNlMjIxOTY0NGFkMGVkMmFjZDRhNzFkOWQ5MjhiMTIyZmY0NzIwYmE0ZTk2MzhmYjRjMjZjZg","altText":"2000_020000120001aacb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001aacb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000120001aacb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTUxOHxpbWFnZS9qcGVnfGFESXpMMmc1TWk4eE5UQTNPRFl6TURJMk1EYzJOaTh4TkRRd1h6QXlNREF3TURFeU1EQXdNV0ZoWTJJd01EQXhNREJpTmw5RVJTNXFjR2N8ZDg4NTAxN2QzYmYxMmQ5ODU1Y2Q2MTJlYjhjMGZkNjdkZjU5NmVmY2I1MTAyNmY5YzJkYzFlMzQ1NDI4NTk2ZA","altText":"1440_020000120001aacb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000120001aacb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000120001aacb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTUxOHxpbWFnZS9qcGVnfGFHWmlMMmc0WVM4eE5UQTNPRFl6TURRNU1ERTBNaTh4TWpnd1h6QXlNREF3TURFeU1EQXdNV0ZoWTJJd01EQXhNREJpTmw5RVJTNXFjR2N8YmM1MDNmMDkyN2Q5NzhlYzU1MGVhMmY4OGUxMWNlNmNiMzY4ZWYwOTVkOWM4OWZhYmZlNzhkMzQ4YzFlYjFhNg","altText":"1280_020000120001aacb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000120001aacb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000120001aacb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTUxOHxpbWFnZS9qcGVnfGFETmxMMmc0TkM4eE5UQTNPRFl6TURZNE5qYzFNQzh4TURJMFh6QXlNREF3TURFeU1EQXdNV0ZoWTJJd01EQXhNREJpTmw5RVJTNXFjR2N8YWE0NWJiMTc4YmRjYWU2NjUyZGZlNmVlMTE4ZDhmMjM2NzczZDE5NTEzMTEzZTU1MjAyMjhhYTlkNDEzNTQxMg","altText":"1024_020000120001aacb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000120001aacb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000120001aacb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTUxOHxpbWFnZS9qcGVnfGFEWmtMMmczWkM4eE5UQTNPRFl6TURnNE16TTFPQzgzTmpoZk1ESXdNREF3TVRJd01EQXhZV0ZqWWpBd01ERXdNR0kyWDBSRkxtcHdad3w3NzljODhiM2E2Y2I4YjMwY2Y1MDA2YmRkODFhNjJjODQwYjJhYmNhMzVjODExYmNkZDY3MzVjMDg1NmZmZjkx","altText":"768_020000120001aacb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000120001aacb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000120001aacb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTA2MXxpbWFnZS9qcGVnfGFHWTBMMmd5WWk4eE5UQTNPRFl6TVRFME5UVXdNaTgwT0RCZk1ESXdNREF3TVRJd01EQXhZV0ZqWWpBd01ERXdNR0kyWDBSRkxtcHdad3w4ODM5NmJmZWU5YjI0MzA3ZDg5NTk2ZmE3MTYyZGM1NTM1NWRiZTU3YjQwZGMzZDQwNjZmMTg1ZTJhZDlhNzdi","altText":"480_020000120001aacb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000120001aacb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000120001aacb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDcyfGltYWdlL2pwZWd8YUdVeUwyZ3lPQzh4TlRBM09EWXpNVEl4TVRBek9DOHlNREJmTURJd01EQXdNVEl3TURBeFlXRmpZakF3TURFd01HSTJYMFJGTG1wd1p3fDI2YTZlZjU3OTM5ZDU1OThjYThlOTdkNTU0ZjFjNTg4NWU3NDJlZmRmOTFkNTVmZmIxOWU2ZWYxNDgwOGQ3ZGE","altText":"200_020000120001aacb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001aacb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000120001aacb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODc0fGltYWdlL2pwZWd8YUdWa0wyZ3hOeTh4TlRBM09EWXpNVGN3TWpVMU9DOHhNakJmTURJd01EQXdNVEl3TURBeFlXRmpZakF3TURFd01HSTJYMFJGTG1wd1p3fGZlNGMzMWY4MjVjMzE4MjU5MGUyMmY5MDZiNGFiZTg1NWQxNzlhOGRhNTAxY2M3MDdjNDFhOWRmNzdjYjY4ZDI","altText":"120_020000120001aacb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000120001aacb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MDg1MXxpbWFnZS9qcGVnfGFEWmtMMmcxTmk4eE5UQTNPRFl5T1RJM056Y3lOZ3xjMDY5Y2FhZDRiMjFhN2EzMWYyZThiZjRjYjc0YjQ0NDM4Y2Q1NmRjZmU5YzJlYjNjMDRlOGE3NmI2MjZmYjMw","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000120001aacb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-10934476-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjk0MnxpbWFnZS9qcGVnfGFHUmhMMmcwWmk4eE5UQTVOVEF3TkRNMk5EZ3pNQzh5TURBd1h6RXdPVE0wTkRjMlgwUkZMbXB3Wnd8YzhjOWYxOTUyYjA3ZDExY2RmYTRlNDE1MWFiZTI3ZDM3MWFkMGVkNDBjYmFjYzE4ZTg4ODIwZDA3Yjg3MzdmYg","altText":"2000_10934476_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_10934476_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-10934476-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjk0MnxpbWFnZS9qcGVnfGFHUmhMMmcwWmk4eE5UQTVOVEF3TkRNMk5EZ3pNQzh5TURBd1h6RXdPVE0wTkRjMlgwUkZMbXB3Wnd8YzhjOWYxOTUyYjA3ZDExY2RmYTRlNDE1MWFiZTI3ZDM3MWFkMGVkNDBjYmFjYzE4ZTg4ODIwZDA3Yjg3MzdmYg","altText":"2000_10934476_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_10934476_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-10934476-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjk0MnxpbWFnZS9qcGVnfGFHUmhMMmcwWmk4eE5UQTVOVEF3TkRNMk5EZ3pNQzh5TURBd1h6RXdPVE0wTkRjMlgwUkZMbXB3Wnd8YzhjOWYxOTUyYjA3ZDExY2RmYTRlNDE1MWFiZTI3ZDM3MWFkMGVkNDBjYmFjYzE4ZTg4ODIwZDA3Yjg3MzdmYg","altText":"2000_10934476_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_10934476_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-10934476-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzA2fGltYWdlL2pwZWd8YURNM0wyZzJOQzh4TlRBNU5UQXdORGsxTkRZMU5DOHlNREJmTVRBNU16UTBOelpmUkVVdWFuQm58ZTNkNzBkOTFlMmUxZmYyZmIxOThiNzIwNmI5ZGE4NTBkNTFlN2IxZjgzZWExMTIxOGVmMzIyOTBlOTU5YmQ1Ng","altText":"200_10934476_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_10934476_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-10934476-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzA2fGltYWdlL2pwZWd8YURNM0wyZzJOQzh4TlRBNU5UQXdORGsxTkRZMU5DOHlNREJmTVRBNU16UTBOelpmUkVVdWFuQm58ZTNkNzBkOTFlMmUxZmYyZmIxOThiNzIwNmI5ZGE4NTBkNTFlN2IxZjgzZWExMTIxOGVmMzIyOTBlOTU5YmQ1Ng","altText":"200_10934476_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_10934476_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-10934476-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjk0MnxpbWFnZS9qcGVnfGFHUmhMMmcwWmk4eE5UQTVOVEF3TkRNMk5EZ3pNQzh5TURBd1h6RXdPVE0wTkRjMlgwUkZMbXB3Wnd8YzhjOWYxOTUyYjA3ZDExY2RmYTRlNDE1MWFiZTI3ZDM3MWFkMGVkNDBjYmFjYzE4ZTg4ODIwZDA3Yjg3MzdmYg","altText":"2000_10934476_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_10934476_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-10934476-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjk0MnxpbWFnZS9qcGVnfGFHVmlMMmcxTWk4eE5UQTVOVEF3TkRRek1ETTJOaTh4TkRRd1h6RXdPVE0wTkRjMlgwUkZMbXB3Wnd8MTVlNTBhNDVmYWZjMmRjMzY1NjE3NTk5MGQxMmEyMmNiODIxMjA5MzkwOTc1YzE4ZDA5MTk5OTNiNjZmMWQyMg","altText":"1440_10934476_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_10934476_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-10934476-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjk0MnxpbWFnZS9qcGVnfGFEazVMMmcxTXk4eE5UQTVOVEF3TkRRNU5Ua3dNaTh4TWpnd1h6RXdPVE0wTkRjMlgwUkZMbXB3Wnd8MTEwYmY0OGUwNzJhMzM5MWE3NjM4ZWNmN2Q5ODU3ZjViZDgzMGQ1OTI1ZGYzZjc2NGFkMDJiZDBiY2E4NTdmNg","altText":"1280_10934476_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_10934476_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-10934476-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzQ3NnxpbWFnZS9qcGVnfGFHRTRMMmcxT1M4eE5UQTVOVEF3TkRZeU5qazNOQzh4TURJMFh6RXdPVE0wTkRjMlgwUkZMbXB3Wnd8ZDlmOGZhZTJjZjc0YjcxZGZjMjBlODIxZWNjMTI1NjI5ZDQzY2I4NzVlNzU4YTgwMDI1NWNhNmM3NThmNzhlOQ","altText":"1024_10934476_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_10934476_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-10934476-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzY0OHxpbWFnZS9qcGVnfGFEWTRMMmcxWkM4eE5UQTVOVEF3TkRjMU9EQTBOaTgzTmpoZk1UQTVNelEwTnpaZlJFVXVhbkJufGQxODBjZTJkZGMzMDRiMzlkNDQzN2I3Y2Q3MTM5ZTYwOTIwYjk3MThjMGM1ODZmY2E2ZTkzMjFjM2ZjMmJjMWY","altText":"768_10934476_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_10934476_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-10934476-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MzA0fGltYWdlL2pwZWd8YURjNEwyZzJNQzh4TlRBNU5UQXdORGd5TXpVNE1pODBPREJmTVRBNU16UTBOelpmUkVVdWFuQm58Y2JlMGIyMmNkZGVkYmNiMWM1YjI4NmJiYmI3NWYyNTFlMTgyZGU4ZWY5ZjAxZmFjMzcwZDdlMWYyZjFlYjg5Yw","altText":"480_10934476_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_10934476_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-10934476-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzA2fGltYWdlL2pwZWd8YURNM0wyZzJOQzh4TlRBNU5UQXdORGsxTkRZMU5DOHlNREJmTVRBNU16UTBOelpmUkVVdWFuQm58ZTNkNzBkOTFlMmUxZmYyZmIxOThiNzIwNmI5ZGE4NTBkNTFlN2IxZjgzZWExMTIxOGVmMzIyOTBlOTU5YmQ1Ng","altText":"200_10934476_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_10934476_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-10934476-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI2fGltYWdlL2pwZWd8YURGaEwyaGlPUzh4TlRBNU5UQXdOVE14TlRFd01pOHhNakJmTVRBNU16UTBOelpmUkVVdWFuQm58ZTc0NGNiZGQ3OTcwZThhZjliMWU2NWRmNmJjNGI1MDk1NTk3NmEwODIyMThiY2MwOGMxOTczYWYxYWU1NjA3Mw","altText":"120_10934476_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_10934476_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2NDEzMXxpbWFnZS9qcGVnfGFHRXhMMmcwTlM4eE5UQTVOVEF3TkRBMk9Ua3hPQXw0YzRkYTJkZjAzMjllNTM4NWVlZjNiNmJhZDA0NDRhNTAwMmM2N2JmNWYwNTE5OTdjYjkwOWM4ZTQ5ODBmMWYy","altText":"","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"10934476_DE.jpg"}],"categories":[{"code":"50004","name":"Pluggable Connection Systems","url":"/c/pluggable-connection-systems","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connection-systems","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10005","name":"Feedthrough Components","url":"/c/feedthrough-components","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"feedthrough-components","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"WAGO's versatile connection technology for through-panel applications offers you limitless flexibility in finding solutions. Select between different combinations of permanent and push-in device connections with direct conductor or solder contacts.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-feedthrough-components"},{"code":"10008","name":"10008","url":"/c/lighting-connector","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"lighting-connector","superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"50005","name":"Panel Feedthrough Connections","url":"/c/panel-feedthrough-connections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"panel-feedthrough-connections","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10004","name":"Pluggable Connectors","url":"/c/pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"The right solution for every application: Whether on the printed circuit board, in the control cabinet or for lighting connection, WAGO's pluggable connectors quickly and easily connect to the widest variety of applications.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-pluggable-connectors"},{"code":"20039","name":"WINSTA® MIDI","url":"/c/winsta-midi","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"winsta-midi","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"770-744/062-000","stock":null,"url":"/pluggable-connectors/snap-in-socket/p/770-744_062-000","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["770-744/062-000","lights"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4050821555490","primaryCategoryName":"Pluggable Connectors","numberContentUnits":100.0,"numberPackageUnits":100.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20039","name":"WINSTA® MIDI","url":"/c/winsta-midi","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"winsta-midi","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"WINSTA® MIDI","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Snap-in socket","primaryImageUrl":null,"productGroup":null,"nameEn":"Snap-in socket; 4-pole; Cod. B; 4,00 mm²; gray","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"60535935","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Female connector/socket","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":"9tUXp_2TaHGd8pX9P5dpiN","hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}