[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"770-745/060-000","name":"Snap-in socket; 5-pole; Cod. B; 4,00 mm²; gray","url":"/pluggable-connectors/snap-in-socket/p/770-745_060-000","description":"<h2>Female connector/socket <i>WINSTA</i>® MIDI B coding</h2><br/><br/>The <i>WINSTA</i>® MIDI female connector/socket rated current 25 A provides the foundation for installation of fine-stranded and solid conductors. On PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to make connections according to various requirements in next to no time. For greater protection in electrical installations, the pluggable installation connector is equipped with mechanical protection against mismating. The pluggable installation connector is protected in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). This means that users' fingers will never come into contact with live contact elements. Solutions like the <i>WINSTA</i>® MIDI pluggable installation connectors with B coding are suitable for applications related to process control, for example, for lighting or in data networks. This pluggable installation connector can be employed for a load of up to 25 A. Therefore, it can also be used for high power loads. Our <i>WINSTA</i>® MIDI product line allows maximum flexibility for the installation. Through its Push-in CAGE CLAMP® spring pressure connection technology, it achieves time-saving, error-free installation and offers flexibility for meeting all installation requirements.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>WINSTA® is the pluggable connection system that is optimally tailored to the strict requirements of electrical installation. It allows fast, secure and, above all, error-free installation of components and cables. Take advantage of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with protection type IP20 from WAGO. <br/><br/><ul><br/><li>effective protection against mismating</li><li>pre-assembled versions</li><li>for automation controllers</li><li>exact dimensions</li><li>quick replacement of defective units during ongoing operation</li></ul>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMTU2MzQ1fGltYWdlL2pwZWd8YUdFeEwyaGlOUzh4TlRFNE9UWXhPVFl6T0RNd01nfGE0YWYxOWIyMjUzMWFjMzNlZDMxYjA2MWRmMzFhZTljMTc0ODg2NjVlOWMzYTVkNzAzNGIyY2RjMzkzY2MyMDA","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"14189115_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMTU2MzQ1fGltYWdlL2pwZWd8YUdFeEwyaGlOUzh4TlRFNE9UWXhPVFl6T0RNd01nfGE0YWYxOWIyMjUzMWFjMzNlZDMxYjA2MWRmMzFhZTljMTc0ODg2NjVlOWMzYTVkNzAzNGIyY2RjMzkzY2MyMDA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"14189115_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-14189113-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDU0NzJ8aW1hZ2UvanBlZ3xhR05sTDJnM01TOHhOVEE1TlRnM01qUXlNVGt4T0M4eU1EQXdYekUwTVRnNU1URXpYMFJGTG1wd1p3fGQ0N2YyZjNkYzYzNjY2OTJmYTgzYmFiOTA3YTBiZjcxYWMzNzM0YjI2MWVmNTJlNjA4YmI0MTZmZDQ0ZDBhNDk","altText":"2000_14189113_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14189113_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-14189113-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDU0NzJ8aW1hZ2UvanBlZ3xhR05sTDJnM01TOHhOVEE1TlRnM01qUXlNVGt4T0M4eU1EQXdYekUwTVRnNU1URXpYMFJGTG1wd1p3fGQ0N2YyZjNkYzYzNjY2OTJmYTgzYmFiOTA3YTBiZjcxYWMzNzM0YjI2MWVmNTJlNjA4YmI0MTZmZDQ0ZDBhNDk","altText":"2000_14189113_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14189113_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-14189113-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDU0NzJ8aW1hZ2UvanBlZ3xhR05sTDJnM01TOHhOVEE1TlRnM01qUXlNVGt4T0M4eU1EQXdYekUwTVRnNU1URXpYMFJGTG1wd1p3fGQ0N2YyZjNkYzYzNjY2OTJmYTgzYmFiOTA3YTBiZjcxYWMzNzM0YjI2MWVmNTJlNjA4YmI0MTZmZDQ0ZDBhNDk","altText":"2000_14189113_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14189113_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-14189113-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQzfGltYWdlL2pwZWd8YUdObUwyaGpOeTh4TlRBNU5UZzNOREEyTURNeE9DOHlNREJmTVRReE9Ea3hNVE5mUkVVdWFuQm58OTBmYTdhNTQzNTY1ZWI3ZTRiZTAyNDM4ZTc2ZGUxMWNhNjU1ZmYyNGJjNDllYzY3ZWM2YTAzMDhjMWZmMWQzNQ","altText":"200_14189113_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14189113_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-14189113-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQzfGltYWdlL2pwZWd8YUdObUwyaGpOeTh4TlRBNU5UZzNOREEyTURNeE9DOHlNREJmTVRReE9Ea3hNVE5mUkVVdWFuQm58OTBmYTdhNTQzNTY1ZWI3ZTRiZTAyNDM4ZTc2ZGUxMWNhNjU1ZmYyNGJjNDllYzY3ZWM2YTAzMDhjMWZmMWQzNQ","altText":"200_14189113_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14189113_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-14189113-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDU0NzJ8aW1hZ2UvanBlZ3xhR05sTDJnM01TOHhOVEE1TlRnM01qUXlNVGt4T0M4eU1EQXdYekUwTVRnNU1URXpYMFJGTG1wd1p3fGQ0N2YyZjNkYzYzNjY2OTJmYTgzYmFiOTA3YTBiZjcxYWMzNzM0YjI2MWVmNTJlNjA4YmI0MTZmZDQ0ZDBhNDk","altText":"2000_14189113_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14189113_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-14189113-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzcyM3xpbWFnZS9qcGVnfGFEUmtMMmczT1M4eE5UQTVOVGczTWpZNE5EQTJNaTh4TkRRd1h6RTBNVGc1TVRFelgwUkZMbXB3Wnd8ZTlkNzE1MzczNDQwNzQ3Y2I1NTllY2ZiNzViZTZlNWU0N2FlZTc1NmVmMTJkYTQ5NTFlYTYxODY5NDc3OTZkZQ","altText":"1440_14189113_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_14189113_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-14189113-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzI4OHxpbWFnZS9qcGVnfGFEY3lMMmc0TXk4eE5UQTVOVGczTWprM09EazNOQzh4TWpnd1h6RTBNVGc1TVRFelgwUkZMbXB3Wnd8ODYyZWYwYmQ5ZDgxMWYzYzQ1NjkwZTRiN2VkMmVkMGU0ODBiZmY4NGViMmM3NzlhOTdlYjlmMDc3YjRiOWZhMQ","altText":"1280_14189113_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_14189113_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-14189113-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODAyNHxpbWFnZS9qcGVnfGFHWmtMMmhrTnk4eE5UQTVOVGczTXpNd05qWTFOQzh4TURJMFh6RTBNVGc1TVRFelgwUkZMbXB3Wnd8N2JkNWNiYTY1ZmUzOTc4ZGE1OGU0MjMwZGVmYjNhYTNmM2JiNjU1ZmRjMDNkMmU0YjJmOWQ3MzI2OGMxZmY1NQ","altText":"1024_14189113_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_14189113_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-14189113-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDM5M3xpbWFnZS9qcGVnfGFEZGlMMmhrWmk4eE5UQTVOVGczTXpVMk9EYzVPQzgzTmpoZk1UUXhPRGt4TVROZlJFVXVhbkJufDgxNTc2NzU3YmQ5YjVhNjZjZjRlZjliMDgxOTI3YmEyOTUzMjBkNGZhMzlhY2QxMWM4MTE0YzllMDk5ZTE0ODg","altText":"768_14189113_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_14189113_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-14189113-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTg0NHxpbWFnZS9qcGVnfGFEVmtMMmhsT1M4eE5UQTVOVGczTXpnek1EazBNaTgwT0RCZk1UUXhPRGt4TVROZlJFVXVhbkJufDk4MTdmZTExODBkMzY1MDVkZjI5OThjOWUwYjVhZjQ0Yzk5MjJkZTUwZDc5MzM3MjU2MGFkOTM2MDFjMmNiNmQ","altText":"480_14189113_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_14189113_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-14189113-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQzfGltYWdlL2pwZWd8YUdObUwyaGpOeTh4TlRBNU5UZzNOREEyTURNeE9DOHlNREJmTVRReE9Ea3hNVE5mUkVVdWFuQm58OTBmYTdhNTQzNTY1ZWI3ZTRiZTAyNDM4ZTc2ZGUxMWNhNjU1ZmYyNGJjNDllYzY3ZWM2YTAzMDhjMWZmMWQzNQ","altText":"200_14189113_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14189113_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-14189113-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM5fGltYWdlL2pwZWd8YURjekwyaGlNQzh4TlRBNU5UZzNORGN4TlRZM09DOHhNakJmTVRReE9Ea3hNVE5mUkVVdWFuQm58MzYzYzkzMDc4MWM3ZTk2MWZhM2UxMzg1NTBhZTAwY2NkMWY3ZmYzNGYyOWFkYmUyYWZkNTVjNWFhYTM0MzgxZg","altText":"120_14189113_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_14189113_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMTg4MzgzfGltYWdlL2pwZWd8YUdVMEwyZ3dZaTh4TlRBNU5UZzNNVFUyT1RrMU1BfDMwNmVkOWJiMGNlZjA0NGU3ZWJhNDdiZjlkMjdmYzIxYjIwNjBmNmIxNDBjNDNmMDRiMzI3MDJjMjgzOTI4OWE","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"14189113_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNjkyODl8aW1hZ2UvanBlZ3xhR1ZpTDJnellpOHhOVEU0T1RjM01qQTNOVEF6T0F8ZmI4OGEzNjMwYzc4ZDIzMDlmNTliNjY0ZjZhZjhlNjc3NTM0Zjg5NTFiMTkzOTg5NjcwZTg0YjJlNjA4MjUxMQ","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"6347876_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000120001abeb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODUwOHxpbWFnZS9qcGVnfGFEQmpMMmcxTlM4eE5UQTNNRGc1Tnprek1ESTNNQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV0ZpWldJd01EQXhNREJpTmw5RVJTNXFjR2N8OGMwMTgzMjMzNjE2OTBiOGQwYTIxNDM3Mjg3NWVjNjg3YjE3MmMzMmMzMmY0OTA3MDc0ZDdlNzNkMWZkNTI5YQ","altText":"2000_020000120001abeb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001abeb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000120001abeb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODUwOHxpbWFnZS9qcGVnfGFEQmpMMmcxTlM4eE5UQTNNRGc1Tnprek1ESTNNQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV0ZpWldJd01EQXhNREJpTmw5RVJTNXFjR2N8OGMwMTgzMjMzNjE2OTBiOGQwYTIxNDM3Mjg3NWVjNjg3YjE3MmMzMmMzMmY0OTA3MDc0ZDdlNzNkMWZkNTI5YQ","altText":"2000_020000120001abeb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001abeb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000120001abeb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODUwOHxpbWFnZS9qcGVnfGFEQmpMMmcxTlM4eE5UQTNNRGc1Tnprek1ESTNNQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV0ZpWldJd01EQXhNREJpTmw5RVJTNXFjR2N8OGMwMTgzMjMzNjE2OTBiOGQwYTIxNDM3Mjg3NWVjNjg3YjE3MmMzMmMzMmY0OTA3MDc0ZDdlNzNkMWZkNTI5YQ","altText":"2000_020000120001abeb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001abeb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000120001abeb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTkxfGltYWdlL2pwZWd8YURreEwyaGlZaTh4TlRBM01EZzVPRGcwTnpjM05DOHlNREJmTURJd01EQXdNVEl3TURBeFlXSmxZakF3TURFd01HSTJYMFJGTG1wd1p3fDNmNDA0ZTY3NzE0NTdhODdiYjNmY2M4Y2U4OWMwM2IzMGNkZGZkOGNhZTg0NmZkODM3NzNiODVhNTkzMWJkNTA","altText":"200_020000120001abeb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001abeb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000120001abeb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTkxfGltYWdlL2pwZWd8YURreEwyaGlZaTh4TlRBM01EZzVPRGcwTnpjM05DOHlNREJmTURJd01EQXdNVEl3TURBeFlXSmxZakF3TURFd01HSTJYMFJGTG1wd1p3fDNmNDA0ZTY3NzE0NTdhODdiYjNmY2M4Y2U4OWMwM2IzMGNkZGZkOGNhZTg0NmZkODM3NzNiODVhNTkzMWJkNTA","altText":"200_020000120001abeb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001abeb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000120001abeb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODUwOHxpbWFnZS9qcGVnfGFEQmpMMmcxTlM4eE5UQTNNRGc1Tnprek1ESTNNQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV0ZpWldJd01EQXhNREJpTmw5RVJTNXFjR2N8OGMwMTgzMjMzNjE2OTBiOGQwYTIxNDM3Mjg3NWVjNjg3YjE3MmMzMmMzMmY0OTA3MDc0ZDdlNzNkMWZkNTI5YQ","altText":"2000_020000120001abeb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001abeb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000120001abeb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODUwOHxpbWFnZS9qcGVnfGFEYzBMMmhoTXk4eE5UQTNNRGc1T0RFeU5qZzNPQzh4TkRRd1h6QXlNREF3TURFeU1EQXdNV0ZpWldJd01EQXhNREJpTmw5RVJTNXFjR2N8NmM3MTA1YjNiMGJiYTU4MzIzY2UxZDRlYWIxNjcxMWNmYmU3ZmU4YmZiNTUzNWExZjgwYzc0MjQ3Y2E4M2Q0MA","altText":"1440_020000120001abeb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000120001abeb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000120001abeb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODUwOHxpbWFnZS9qcGVnfGFEbGtMMmhoTnk4eE5UQTNNRGc1T0RJNU1EY3hPQzh4TWpnd1h6QXlNREF3TURFeU1EQXdNV0ZpWldJd01EQXhNREJpTmw5RVJTNXFjR2N8ZDIxZjI4YjRjNzQ3OTZiODFjMGJmZWFlMDg5YTg0MDhmZTQ1MzcwNDU1MDU5M2QzYTMwZTgyNDJkOTIwZTM2Yg","altText":"1280_020000120001abeb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000120001abeb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000120001abeb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODUwOHxpbWFnZS9qcGVnfGFHRmpMMmhoWkM4eE5UQTNNRGc1T0RReU1UYzVNQzh4TURJMFh6QXlNREF3TURFeU1EQXdNV0ZpWldJd01EQXhNREJpTmw5RVJTNXFjR2N8ZGQ4ZDk0ZWY1NDQ1N2Q5NDE4YzI3MTJiY2FiMDkyNGFmNGQ1ZTkwY2NmOWIxNDYxNDMxYmRjZmNjNTA4MzY5Zg","altText":"1024_020000120001abeb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000120001abeb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000120001abeb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODUwOHxpbWFnZS9qcGVnfGFEWmhMMmhpTkM4eE5UQTNNRGc1T0RZeE9ETTVPQzgzTmpoZk1ESXdNREF3TVRJd01EQXhZV0psWWpBd01ERXdNR0kyWDBSRkxtcHdad3w4YmMxMGQyOTNhNDM3ODIzODA1MDJjY2VhODk5Y2Q1OWVmMGJkYTE5YmJjODI0MmU2MmJhOGJiYWMxZGI2ZWY1","altText":"768_020000120001abeb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000120001abeb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000120001abeb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjU1MHxpbWFnZS9qcGVnfGFESTVMMmhpT0M4eE5UQTNNRGc1T0RjME9UUTNNQzgwT0RCZk1ESXdNREF3TVRJd01EQXhZV0psWWpBd01ERXdNR0kyWDBSRkxtcHdad3w4NWNjMjVhNjBhYzY1ZjUzOTIzNWZhMmM2MzcxNmI3M2UzNWYyYTMzMTU1NTc2MzYxYThkNzIwYWY1YmZhMjAx","altText":"480_020000120001abeb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000120001abeb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000120001abeb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTkxfGltYWdlL2pwZWd8YURreEwyaGlZaTh4TlRBM01EZzVPRGcwTnpjM05DOHlNREJmTURJd01EQXdNVEl3TURBeFlXSmxZakF3TURFd01HSTJYMFJGTG1wd1p3fDNmNDA0ZTY3NzE0NTdhODdiYjNmY2M4Y2U4OWMwM2IzMGNkZGZkOGNhZTg0NmZkODM3NzNiODVhNTkzMWJkNTA","altText":"200_020000120001abeb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001abeb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000120001abeb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDE2fGltYWdlL2pwZWd8YUdKakwyaGxPQzh4TlRBM01EZzVPVFF3TkRnek1DOHhNakJmTURJd01EQXdNVEl3TURBeFlXSmxZakF3TURFd01HSTJYMFJGTG1wd1p3fDIxOGE2NDQ0NTY5NDc1YTcyNGJhMGIwNDMyNzc1YmVhYzdjYmQwNDU5MzQ0NTA2YmFkMDhkZjAyYzA2OGNhZjg","altText":"120_020000120001abeb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000120001abeb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0NDg3M3xpbWFnZS9qcGVnfGFEUTJMMmd6WkM4eE5UQTNNRGc1TnpJME1qRTBNZ3wyYWNjMzExNzkzOTlhMGMzMmI2MzZlYjI5MGVmMzE4NzYxODkwMDRmYTFiZWMwNWY4OTExNjc1YjlhZjZhNDc3","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000120001abeb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjc0MHxpbWFnZS9qcGVnfGFEQmpMMmd3TUM4eE5UQTVNalk1TWpJMU5EYzFNQzh5TURBd1h6RXdPVE15Tnprd1gwUkZMbXB3Wnd8ZTM0YmEwNWU4ZjYwZjU4M2QyM2FlNGE5NzBjNjUxYjBkZjQ2M2YxNTU3Y2E1MGVmZjM3M2EyOWYwODc5MDdkNQ","altText":"2000_10932790_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_10932790_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjc0MHxpbWFnZS9qcGVnfGFEQmpMMmd3TUM4eE5UQTVNalk1TWpJMU5EYzFNQzh5TURBd1h6RXdPVE15Tnprd1gwUkZMbXB3Wnd8ZTM0YmEwNWU4ZjYwZjU4M2QyM2FlNGE5NzBjNjUxYjBkZjQ2M2YxNTU3Y2E1MGVmZjM3M2EyOWYwODc5MDdkNQ","altText":"2000_10932790_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_10932790_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjc0MHxpbWFnZS9qcGVnfGFEQmpMMmd3TUM4eE5UQTVNalk1TWpJMU5EYzFNQzh5TURBd1h6RXdPVE15Tnprd1gwUkZMbXB3Wnd8ZTM0YmEwNWU4ZjYwZjU4M2QyM2FlNGE5NzBjNjUxYjBkZjQ2M2YxNTU3Y2E1MGVmZjM3M2EyOWYwODc5MDdkNQ","altText":"2000_10932790_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_10932790_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzk2fGltYWdlL2pwZWd8YURkakwyZ3hOeTh4TlRBNU1qWTVNamt4TURFeE1DOHlNREJmTVRBNU16STNPVEJmUkVVdWFuQm58NDk1ZjM5OGUyZDIwOTNkNGI5ZWY3ZjUzMjZlMjdhYzNhYzg5NjMxMDc5Mzc2NTgyZTA5ZmRmYWFjZjUyMmFhMg","altText":"200_10932790_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_10932790_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzk2fGltYWdlL2pwZWd8YURkakwyZ3hOeTh4TlRBNU1qWTVNamt4TURFeE1DOHlNREJmTVRBNU16STNPVEJmUkVVdWFuQm58NDk1ZjM5OGUyZDIwOTNkNGI5ZWY3ZjUzMjZlMjdhYzNhYzg5NjMxMDc5Mzc2NTgyZTA5ZmRmYWFjZjUyMmFhMg","altText":"200_10932790_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_10932790_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjc0MHxpbWFnZS9qcGVnfGFEQmpMMmd3TUM4eE5UQTVNalk1TWpJMU5EYzFNQzh5TURBd1h6RXdPVE15Tnprd1gwUkZMbXB3Wnd8ZTM0YmEwNWU4ZjYwZjU4M2QyM2FlNGE5NzBjNjUxYjBkZjQ2M2YxNTU3Y2E1MGVmZjM3M2EyOWYwODc5MDdkNQ","altText":"2000_10932790_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_10932790_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjc0MHxpbWFnZS9qcGVnfGFERmxMMmd3TXk4eE5UQTVNalk1TWpNeU1ESTROaTh4TkRRd1h6RXdPVE15Tnprd1gwUkZMbXB3Wnd8ODdiZGQzMjAxOGIwNWUyNjNiN2E1YWY3NjE1OGQ0ODc0N2Y1YzVlZDM1ZDg1MDZhODRkNDk0YjE2ODljM2RmNQ","altText":"1440_10932790_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_10932790_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjc0MHxpbWFnZS9qcGVnfGFHUmtMMmd3Tmk4eE5UQTVNalk1TWpRMU1UTTFPQzh4TWpnd1h6RXdPVE15Tnprd1gwUkZMbXB3Wnd8YTJkZWM2Y2ViMWM0YmI3ZDM3OWMxNzg0NGI0ZWZmZGVhNDY4MjE5MGNjNWZlNjlmYzBiNGMzNjcwZWNlODBhNw","altText":"1280_10932790_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_10932790_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjc0MHxpbWFnZS9qcGVnfGFHUmlMMmd3T1M4eE5UQTVNalk1TWpVeE5qZzVOQzh4TURJMFh6RXdPVE15Tnprd1gwUkZMbXB3Wnd8YWVkOWYxMjY5Yjk2ZDQ0NWQ4NTc3MjlmM2M2NTZkY2JjOGM5OThhZjQxMGYzMjM1YzBmZjc3M2Y1NGE2MDBjOA","altText":"1024_10932790_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_10932790_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQyNXxpbWFnZS9qcGVnfGFEbGhMMmd3WkM4eE5UQTVNalk1TWpZME56azJOaTgzTmpoZk1UQTVNekkzT1RCZlJFVXVhbkJufDkxM2E3Y2MyNDdjODdiM2UyODdhOGYwY2M5NTViOTEwNWM0NjI0NWY1ZWQxMDhlMjVkNjUwY2NmMTdmNGU2YTQ","altText":"768_10932790_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_10932790_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDAxOXxpbWFnZS9qcGVnfGFHRmlMMmd4TUM4eE5UQTVNalk1TWpjeE16VXdNaTgwT0RCZk1UQTVNekkzT1RCZlJFVXVhbkJufDYwMTYwOGE1YTA4NjFhNDFmYjMzYWM3YWNiODhkMzM4N2RmNGI5NTQyNmFmOTdiOGJjMTIzNDNhYWJmYzljZjQ","altText":"480_10932790_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_10932790_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzk2fGltYWdlL2pwZWd8YURkakwyZ3hOeTh4TlRBNU1qWTVNamt4TURFeE1DOHlNREJmTVRBNU16STNPVEJmUkVVdWFuQm58NDk1ZjM5OGUyZDIwOTNkNGI5ZWY3ZjUzMjZlMjdhYzNhYzg5NjMxMDc5Mzc2NTgyZTA5ZmRmYWFjZjUyMmFhMg","altText":"200_10932790_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_10932790_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTc0fGltYWdlL2pwZWd8YUdFMkwyZzJOaTh4TlRBNU1qWTVNekUzTWpJMU5DOHhNakJmTVRBNU16STNPVEJmUkVVdWFuQm58NDc5ZGU1NGI5Y2E4NzFmZmNiNDA4OWM2ODU4Y2QwZjhhYWUzNTk2MTY5NzQ2YWU5MzY4OTk0NmYzOWQ5YzQxYQ","altText":"120_10932790_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_10932790_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2NDQ2M3xpbWFnZS9qcGVnfGFESmtMMmcxTWk4eE5UQTVNalk1TVRreU56QTNNQXw1YjMyODEwMjFmYTg1M2ZlMzBlMTM0OTY5MTlmMWRmNWJhYzNmNGQ1MjdmYzdiOTk5NTQ0YTRlNzJkMGUzZGE1","altText":"","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"10932790_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMTU2MzQ1fGltYWdlL2pwZWd8YUdFeEwyaGlOUzh4TlRFNE9UWXhPVFl6T0RNd01nfGE0YWYxOWIyMjUzMWFjMzNlZDMxYjA2MWRmMzFhZTljMTc0ODg2NjVlOWMzYTVkNzAzNGIyY2RjMzkzY2MyMDA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"14189115_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-14189113-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDU0NzJ8aW1hZ2UvanBlZ3xhR05sTDJnM01TOHhOVEE1TlRnM01qUXlNVGt4T0M4eU1EQXdYekUwTVRnNU1URXpYMFJGTG1wd1p3fGQ0N2YyZjNkYzYzNjY2OTJmYTgzYmFiOTA3YTBiZjcxYWMzNzM0YjI2MWVmNTJlNjA4YmI0MTZmZDQ0ZDBhNDk","altText":"2000_14189113_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14189113_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-14189113-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDU0NzJ8aW1hZ2UvanBlZ3xhR05sTDJnM01TOHhOVEE1TlRnM01qUXlNVGt4T0M4eU1EQXdYekUwTVRnNU1URXpYMFJGTG1wd1p3fGQ0N2YyZjNkYzYzNjY2OTJmYTgzYmFiOTA3YTBiZjcxYWMzNzM0YjI2MWVmNTJlNjA4YmI0MTZmZDQ0ZDBhNDk","altText":"2000_14189113_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14189113_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-14189113-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDU0NzJ8aW1hZ2UvanBlZ3xhR05sTDJnM01TOHhOVEE1TlRnM01qUXlNVGt4T0M4eU1EQXdYekUwTVRnNU1URXpYMFJGTG1wd1p3fGQ0N2YyZjNkYzYzNjY2OTJmYTgzYmFiOTA3YTBiZjcxYWMzNzM0YjI2MWVmNTJlNjA4YmI0MTZmZDQ0ZDBhNDk","altText":"2000_14189113_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14189113_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-14189113-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQzfGltYWdlL2pwZWd8YUdObUwyaGpOeTh4TlRBNU5UZzNOREEyTURNeE9DOHlNREJmTVRReE9Ea3hNVE5mUkVVdWFuQm58OTBmYTdhNTQzNTY1ZWI3ZTRiZTAyNDM4ZTc2ZGUxMWNhNjU1ZmYyNGJjNDllYzY3ZWM2YTAzMDhjMWZmMWQzNQ","altText":"200_14189113_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14189113_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-14189113-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQzfGltYWdlL2pwZWd8YUdObUwyaGpOeTh4TlRBNU5UZzNOREEyTURNeE9DOHlNREJmTVRReE9Ea3hNVE5mUkVVdWFuQm58OTBmYTdhNTQzNTY1ZWI3ZTRiZTAyNDM4ZTc2ZGUxMWNhNjU1ZmYyNGJjNDllYzY3ZWM2YTAzMDhjMWZmMWQzNQ","altText":"200_14189113_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14189113_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-14189113-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDU0NzJ8aW1hZ2UvanBlZ3xhR05sTDJnM01TOHhOVEE1TlRnM01qUXlNVGt4T0M4eU1EQXdYekUwTVRnNU1URXpYMFJGTG1wd1p3fGQ0N2YyZjNkYzYzNjY2OTJmYTgzYmFiOTA3YTBiZjcxYWMzNzM0YjI2MWVmNTJlNjA4YmI0MTZmZDQ0ZDBhNDk","altText":"2000_14189113_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14189113_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-14189113-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzcyM3xpbWFnZS9qcGVnfGFEUmtMMmczT1M4eE5UQTVOVGczTWpZNE5EQTJNaTh4TkRRd1h6RTBNVGc1TVRFelgwUkZMbXB3Wnd8ZTlkNzE1MzczNDQwNzQ3Y2I1NTllY2ZiNzViZTZlNWU0N2FlZTc1NmVmMTJkYTQ5NTFlYTYxODY5NDc3OTZkZQ","altText":"1440_14189113_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_14189113_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-14189113-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzI4OHxpbWFnZS9qcGVnfGFEY3lMMmc0TXk4eE5UQTVOVGczTWprM09EazNOQzh4TWpnd1h6RTBNVGc1TVRFelgwUkZMbXB3Wnd8ODYyZWYwYmQ5ZDgxMWYzYzQ1NjkwZTRiN2VkMmVkMGU0ODBiZmY4NGViMmM3NzlhOTdlYjlmMDc3YjRiOWZhMQ","altText":"1280_14189113_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_14189113_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-14189113-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODAyNHxpbWFnZS9qcGVnfGFHWmtMMmhrTnk4eE5UQTVOVGczTXpNd05qWTFOQzh4TURJMFh6RTBNVGc1TVRFelgwUkZMbXB3Wnd8N2JkNWNiYTY1ZmUzOTc4ZGE1OGU0MjMwZGVmYjNhYTNmM2JiNjU1ZmRjMDNkMmU0YjJmOWQ3MzI2OGMxZmY1NQ","altText":"1024_14189113_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_14189113_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-14189113-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDM5M3xpbWFnZS9qcGVnfGFEZGlMMmhrWmk4eE5UQTVOVGczTXpVMk9EYzVPQzgzTmpoZk1UUXhPRGt4TVROZlJFVXVhbkJufDgxNTc2NzU3YmQ5YjVhNjZjZjRlZjliMDgxOTI3YmEyOTUzMjBkNGZhMzlhY2QxMWM4MTE0YzllMDk5ZTE0ODg","altText":"768_14189113_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_14189113_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-14189113-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTg0NHxpbWFnZS9qcGVnfGFEVmtMMmhsT1M4eE5UQTVOVGczTXpnek1EazBNaTgwT0RCZk1UUXhPRGt4TVROZlJFVXVhbkJufDk4MTdmZTExODBkMzY1MDVkZjI5OThjOWUwYjVhZjQ0Yzk5MjJkZTUwZDc5MzM3MjU2MGFkOTM2MDFjMmNiNmQ","altText":"480_14189113_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_14189113_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-14189113-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQzfGltYWdlL2pwZWd8YUdObUwyaGpOeTh4TlRBNU5UZzNOREEyTURNeE9DOHlNREJmTVRReE9Ea3hNVE5mUkVVdWFuQm58OTBmYTdhNTQzNTY1ZWI3ZTRiZTAyNDM4ZTc2ZGUxMWNhNjU1ZmYyNGJjNDllYzY3ZWM2YTAzMDhjMWZmMWQzNQ","altText":"200_14189113_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14189113_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-14189113-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM5fGltYWdlL2pwZWd8YURjekwyaGlNQzh4TlRBNU5UZzNORGN4TlRZM09DOHhNakJmTVRReE9Ea3hNVE5mUkVVdWFuQm58MzYzYzkzMDc4MWM3ZTk2MWZhM2UxMzg1NTBhZTAwY2NkMWY3ZmYzNGYyOWFkYmUyYWZkNTVjNWFhYTM0MzgxZg","altText":"120_14189113_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_14189113_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMTg4MzgzfGltYWdlL2pwZWd8YUdVMEwyZ3dZaTh4TlRBNU5UZzNNVFUyT1RrMU1BfDMwNmVkOWJiMGNlZjA0NGU3ZWJhNDdiZjlkMjdmYzIxYjIwNjBmNmIxNDBjNDNmMDRiMzI3MDJjMjgzOTI4OWE","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"14189113_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNjkyODl8aW1hZ2UvanBlZ3xhR1ZpTDJnellpOHhOVEU0T1RjM01qQTNOVEF6T0F8ZmI4OGEzNjMwYzc4ZDIzMDlmNTliNjY0ZjZhZjhlNjc3NTM0Zjg5NTFiMTkzOTg5NjcwZTg0YjJlNjA4MjUxMQ","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"6347876_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000120001abeb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODUwOHxpbWFnZS9qcGVnfGFEQmpMMmcxTlM4eE5UQTNNRGc1Tnprek1ESTNNQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV0ZpWldJd01EQXhNREJpTmw5RVJTNXFjR2N8OGMwMTgzMjMzNjE2OTBiOGQwYTIxNDM3Mjg3NWVjNjg3YjE3MmMzMmMzMmY0OTA3MDc0ZDdlNzNkMWZkNTI5YQ","altText":"2000_020000120001abeb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001abeb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000120001abeb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODUwOHxpbWFnZS9qcGVnfGFEQmpMMmcxTlM4eE5UQTNNRGc1Tnprek1ESTNNQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV0ZpWldJd01EQXhNREJpTmw5RVJTNXFjR2N8OGMwMTgzMjMzNjE2OTBiOGQwYTIxNDM3Mjg3NWVjNjg3YjE3MmMzMmMzMmY0OTA3MDc0ZDdlNzNkMWZkNTI5YQ","altText":"2000_020000120001abeb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001abeb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000120001abeb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODUwOHxpbWFnZS9qcGVnfGFEQmpMMmcxTlM4eE5UQTNNRGc1Tnprek1ESTNNQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV0ZpWldJd01EQXhNREJpTmw5RVJTNXFjR2N8OGMwMTgzMjMzNjE2OTBiOGQwYTIxNDM3Mjg3NWVjNjg3YjE3MmMzMmMzMmY0OTA3MDc0ZDdlNzNkMWZkNTI5YQ","altText":"2000_020000120001abeb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001abeb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000120001abeb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTkxfGltYWdlL2pwZWd8YURreEwyaGlZaTh4TlRBM01EZzVPRGcwTnpjM05DOHlNREJmTURJd01EQXdNVEl3TURBeFlXSmxZakF3TURFd01HSTJYMFJGTG1wd1p3fDNmNDA0ZTY3NzE0NTdhODdiYjNmY2M4Y2U4OWMwM2IzMGNkZGZkOGNhZTg0NmZkODM3NzNiODVhNTkzMWJkNTA","altText":"200_020000120001abeb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001abeb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000120001abeb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTkxfGltYWdlL2pwZWd8YURreEwyaGlZaTh4TlRBM01EZzVPRGcwTnpjM05DOHlNREJmTURJd01EQXdNVEl3TURBeFlXSmxZakF3TURFd01HSTJYMFJGTG1wd1p3fDNmNDA0ZTY3NzE0NTdhODdiYjNmY2M4Y2U4OWMwM2IzMGNkZGZkOGNhZTg0NmZkODM3NzNiODVhNTkzMWJkNTA","altText":"200_020000120001abeb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001abeb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000120001abeb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODUwOHxpbWFnZS9qcGVnfGFEQmpMMmcxTlM4eE5UQTNNRGc1Tnprek1ESTNNQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV0ZpWldJd01EQXhNREJpTmw5RVJTNXFjR2N8OGMwMTgzMjMzNjE2OTBiOGQwYTIxNDM3Mjg3NWVjNjg3YjE3MmMzMmMzMmY0OTA3MDc0ZDdlNzNkMWZkNTI5YQ","altText":"2000_020000120001abeb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001abeb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000120001abeb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODUwOHxpbWFnZS9qcGVnfGFEYzBMMmhoTXk4eE5UQTNNRGc1T0RFeU5qZzNPQzh4TkRRd1h6QXlNREF3TURFeU1EQXdNV0ZpWldJd01EQXhNREJpTmw5RVJTNXFjR2N8NmM3MTA1YjNiMGJiYTU4MzIzY2UxZDRlYWIxNjcxMWNmYmU3ZmU4YmZiNTUzNWExZjgwYzc0MjQ3Y2E4M2Q0MA","altText":"1440_020000120001abeb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000120001abeb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000120001abeb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODUwOHxpbWFnZS9qcGVnfGFEbGtMMmhoTnk4eE5UQTNNRGc1T0RJNU1EY3hPQzh4TWpnd1h6QXlNREF3TURFeU1EQXdNV0ZpWldJd01EQXhNREJpTmw5RVJTNXFjR2N8ZDIxZjI4YjRjNzQ3OTZiODFjMGJmZWFlMDg5YTg0MDhmZTQ1MzcwNDU1MDU5M2QzYTMwZTgyNDJkOTIwZTM2Yg","altText":"1280_020000120001abeb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000120001abeb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000120001abeb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODUwOHxpbWFnZS9qcGVnfGFHRmpMMmhoWkM4eE5UQTNNRGc1T0RReU1UYzVNQzh4TURJMFh6QXlNREF3TURFeU1EQXdNV0ZpWldJd01EQXhNREJpTmw5RVJTNXFjR2N8ZGQ4ZDk0ZWY1NDQ1N2Q5NDE4YzI3MTJiY2FiMDkyNGFmNGQ1ZTkwY2NmOWIxNDYxNDMxYmRjZmNjNTA4MzY5Zg","altText":"1024_020000120001abeb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000120001abeb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000120001abeb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODUwOHxpbWFnZS9qcGVnfGFEWmhMMmhpTkM4eE5UQTNNRGc1T0RZeE9ETTVPQzgzTmpoZk1ESXdNREF3TVRJd01EQXhZV0psWWpBd01ERXdNR0kyWDBSRkxtcHdad3w4YmMxMGQyOTNhNDM3ODIzODA1MDJjY2VhODk5Y2Q1OWVmMGJkYTE5YmJjODI0MmU2MmJhOGJiYWMxZGI2ZWY1","altText":"768_020000120001abeb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000120001abeb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000120001abeb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjU1MHxpbWFnZS9qcGVnfGFESTVMMmhpT0M4eE5UQTNNRGc1T0RjME9UUTNNQzgwT0RCZk1ESXdNREF3TVRJd01EQXhZV0psWWpBd01ERXdNR0kyWDBSRkxtcHdad3w4NWNjMjVhNjBhYzY1ZjUzOTIzNWZhMmM2MzcxNmI3M2UzNWYyYTMzMTU1NTc2MzYxYThkNzIwYWY1YmZhMjAx","altText":"480_020000120001abeb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000120001abeb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000120001abeb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTkxfGltYWdlL2pwZWd8YURreEwyaGlZaTh4TlRBM01EZzVPRGcwTnpjM05DOHlNREJmTURJd01EQXdNVEl3TURBeFlXSmxZakF3TURFd01HSTJYMFJGTG1wd1p3fDNmNDA0ZTY3NzE0NTdhODdiYjNmY2M4Y2U4OWMwM2IzMGNkZGZkOGNhZTg0NmZkODM3NzNiODVhNTkzMWJkNTA","altText":"200_020000120001abeb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001abeb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000120001abeb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDE2fGltYWdlL2pwZWd8YUdKakwyaGxPQzh4TlRBM01EZzVPVFF3TkRnek1DOHhNakJmTURJd01EQXdNVEl3TURBeFlXSmxZakF3TURFd01HSTJYMFJGTG1wd1p3fDIxOGE2NDQ0NTY5NDc1YTcyNGJhMGIwNDMyNzc1YmVhYzdjYmQwNDU5MzQ0NTA2YmFkMDhkZjAyYzA2OGNhZjg","altText":"120_020000120001abeb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000120001abeb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0NDg3M3xpbWFnZS9qcGVnfGFEUTJMMmd6WkM4eE5UQTNNRGc1TnpJME1qRTBNZ3wyYWNjMzExNzkzOTlhMGMzMmI2MzZlYjI5MGVmMzE4NzYxODkwMDRmYTFiZWMwNWY4OTExNjc1YjlhZjZhNDc3","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000120001abeb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjc0MHxpbWFnZS9qcGVnfGFEQmpMMmd3TUM4eE5UQTVNalk1TWpJMU5EYzFNQzh5TURBd1h6RXdPVE15Tnprd1gwUkZMbXB3Wnd8ZTM0YmEwNWU4ZjYwZjU4M2QyM2FlNGE5NzBjNjUxYjBkZjQ2M2YxNTU3Y2E1MGVmZjM3M2EyOWYwODc5MDdkNQ","altText":"2000_10932790_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_10932790_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjc0MHxpbWFnZS9qcGVnfGFEQmpMMmd3TUM4eE5UQTVNalk1TWpJMU5EYzFNQzh5TURBd1h6RXdPVE15Tnprd1gwUkZMbXB3Wnd8ZTM0YmEwNWU4ZjYwZjU4M2QyM2FlNGE5NzBjNjUxYjBkZjQ2M2YxNTU3Y2E1MGVmZjM3M2EyOWYwODc5MDdkNQ","altText":"2000_10932790_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_10932790_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjc0MHxpbWFnZS9qcGVnfGFEQmpMMmd3TUM4eE5UQTVNalk1TWpJMU5EYzFNQzh5TURBd1h6RXdPVE15Tnprd1gwUkZMbXB3Wnd8ZTM0YmEwNWU4ZjYwZjU4M2QyM2FlNGE5NzBjNjUxYjBkZjQ2M2YxNTU3Y2E1MGVmZjM3M2EyOWYwODc5MDdkNQ","altText":"2000_10932790_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_10932790_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzk2fGltYWdlL2pwZWd8YURkakwyZ3hOeTh4TlRBNU1qWTVNamt4TURFeE1DOHlNREJmTVRBNU16STNPVEJmUkVVdWFuQm58NDk1ZjM5OGUyZDIwOTNkNGI5ZWY3ZjUzMjZlMjdhYzNhYzg5NjMxMDc5Mzc2NTgyZTA5ZmRmYWFjZjUyMmFhMg","altText":"200_10932790_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_10932790_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzk2fGltYWdlL2pwZWd8YURkakwyZ3hOeTh4TlRBNU1qWTVNamt4TURFeE1DOHlNREJmTVRBNU16STNPVEJmUkVVdWFuQm58NDk1ZjM5OGUyZDIwOTNkNGI5ZWY3ZjUzMjZlMjdhYzNhYzg5NjMxMDc5Mzc2NTgyZTA5ZmRmYWFjZjUyMmFhMg","altText":"200_10932790_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_10932790_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjc0MHxpbWFnZS9qcGVnfGFEQmpMMmd3TUM4eE5UQTVNalk1TWpJMU5EYzFNQzh5TURBd1h6RXdPVE15Tnprd1gwUkZMbXB3Wnd8ZTM0YmEwNWU4ZjYwZjU4M2QyM2FlNGE5NzBjNjUxYjBkZjQ2M2YxNTU3Y2E1MGVmZjM3M2EyOWYwODc5MDdkNQ","altText":"2000_10932790_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_10932790_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjc0MHxpbWFnZS9qcGVnfGFERmxMMmd3TXk4eE5UQTVNalk1TWpNeU1ESTROaTh4TkRRd1h6RXdPVE15Tnprd1gwUkZMbXB3Wnd8ODdiZGQzMjAxOGIwNWUyNjNiN2E1YWY3NjE1OGQ0ODc0N2Y1YzVlZDM1ZDg1MDZhODRkNDk0YjE2ODljM2RmNQ","altText":"1440_10932790_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_10932790_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjc0MHxpbWFnZS9qcGVnfGFHUmtMMmd3Tmk4eE5UQTVNalk1TWpRMU1UTTFPQzh4TWpnd1h6RXdPVE15Tnprd1gwUkZMbXB3Wnd8YTJkZWM2Y2ViMWM0YmI3ZDM3OWMxNzg0NGI0ZWZmZGVhNDY4MjE5MGNjNWZlNjlmYzBiNGMzNjcwZWNlODBhNw","altText":"1280_10932790_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_10932790_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjc0MHxpbWFnZS9qcGVnfGFHUmlMMmd3T1M4eE5UQTVNalk1TWpVeE5qZzVOQzh4TURJMFh6RXdPVE15Tnprd1gwUkZMbXB3Wnd8YWVkOWYxMjY5Yjk2ZDQ0NWQ4NTc3MjlmM2M2NTZkY2JjOGM5OThhZjQxMGYzMjM1YzBmZjc3M2Y1NGE2MDBjOA","altText":"1024_10932790_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_10932790_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQyNXxpbWFnZS9qcGVnfGFEbGhMMmd3WkM4eE5UQTVNalk1TWpZME56azJOaTgzTmpoZk1UQTVNekkzT1RCZlJFVXVhbkJufDkxM2E3Y2MyNDdjODdiM2UyODdhOGYwY2M5NTViOTEwNWM0NjI0NWY1ZWQxMDhlMjVkNjUwY2NmMTdmNGU2YTQ","altText":"768_10932790_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_10932790_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDAxOXxpbWFnZS9qcGVnfGFHRmlMMmd4TUM4eE5UQTVNalk1TWpjeE16VXdNaTgwT0RCZk1UQTVNekkzT1RCZlJFVXVhbkJufDYwMTYwOGE1YTA4NjFhNDFmYjMzYWM3YWNiODhkMzM4N2RmNGI5NTQyNmFmOTdiOGJjMTIzNDNhYWJmYzljZjQ","altText":"480_10932790_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_10932790_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzk2fGltYWdlL2pwZWd8YURkakwyZ3hOeTh4TlRBNU1qWTVNamt4TURFeE1DOHlNREJmTVRBNU16STNPVEJmUkVVdWFuQm58NDk1ZjM5OGUyZDIwOTNkNGI5ZWY3ZjUzMjZlMjdhYzNhYzg5NjMxMDc5Mzc2NTgyZTA5ZmRmYWFjZjUyMmFhMg","altText":"200_10932790_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_10932790_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTc0fGltYWdlL2pwZWd8YUdFMkwyZzJOaTh4TlRBNU1qWTVNekUzTWpJMU5DOHhNakJmTVRBNU16STNPVEJmUkVVdWFuQm58NDc5ZGU1NGI5Y2E4NzFmZmNiNDA4OWM2ODU4Y2QwZjhhYWUzNTk2MTY5NzQ2YWU5MzY4OTk0NmYzOWQ5YzQxYQ","altText":"120_10932790_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_10932790_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2NDQ2M3xpbWFnZS9qcGVnfGFESmtMMmcxTWk4eE5UQTVNalk1TVRreU56QTNNQXw1YjMyODEwMjFmYTg1M2ZlMzBlMTM0OTY5MTlmMWRmNWJhYzNmNGQ1MjdmYzdiOTk5NTQ0YTRlNzJkMGUzZGE1","altText":"","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"10932790_DE.jpg"}],"categories":[{"code":"50004","name":"Pluggable Connection Systems","url":"/c/pluggable-connection-systems","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connection-systems","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10005","name":"Feedthrough Components","url":"/c/feedthrough-components","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"feedthrough-components","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"WAGO's versatile connection technology for through-panel applications offers you limitless flexibility in finding solutions. Select between different combinations of permanent and push-in device connections with direct conductor or solder contacts.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-feedthrough-components"},{"code":"10008","name":"10008","url":"/c/lighting-connector","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"lighting-connector","superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"50005","name":"Panel Feedthrough Connections","url":"/c/panel-feedthrough-connections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"panel-feedthrough-connections","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10004","name":"Pluggable Connectors","url":"/c/pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"The right solution for every application: Whether on the printed circuit board, in the control cabinet or for lighting connection, WAGO's pluggable connectors quickly and easily connect to the widest variety of applications.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-pluggable-connectors"},{"code":"20039","name":"WINSTA® MIDI","url":"/c/winsta-midi","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"winsta-midi","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"770-745/060-000","stock":null,"url":"/pluggable-connectors/snap-in-socket/p/770-745_060-000","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["770-745/060-000","lights"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4055143594196","primaryCategoryName":"Pluggable Connectors","numberContentUnits":50.0,"numberPackageUnits":50.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20039","name":"WINSTA® MIDI","url":"/c/winsta-midi","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"winsta-midi","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"WINSTA® MIDI","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Snap-in socket","primaryImageUrl":null,"productGroup":null,"nameEn":"Snap-in socket; 5-pole; Cod. B; 4,00 mm²; gray","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"60536766","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Female connector/socket","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":"9tUXp_2TaHGd8pX9P5dpiN","hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}