[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"770-785/080-000","name":"Snap-in socket; 5-pole; Cod. B; 4,00 mm²; pink","url":"/pluggable-connectors/snap-in-socket/p/770-785_080-000","description":"<h2>Female connector/socket <i>WINSTA</i>® MIDI B coding</h2><br/><br/>The <i>WINSTA</i>® MIDI female connector/socket with protection against mismating supports rapid, correct installation. WAGO pluggable installation connectors can be used when requirements repeat or are planned on a defined grid, for example for installing grid lighting or flush-mount lighting. The coding options reduce installation errors, allowing fast, maintenance-free wiring of all components. The pluggable installation connector offers touch-proof protection with live components in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). Solutions like the <i>WINSTA</i>® MIDI pluggable installation connectors with B coding are appropriate for applications involving process control, such as for lighting or within data networks. Important parameters in the selection of a pluggable installation connector are the rated current and voltage: They provide information about possible domains of use and applications. This product has a current rating of 25 A – as a result it is also suitable for powerful loads. The <i>WINSTA</i>® MIDI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology facilitates safe electrification. Due to the integrated test slot, connections can be checked even when they are plugged in. This saves time, labor, and money.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>WINSTA® is the pluggable connection system that is optimally tailored to the strict requirements of electrical installation. It ensures error-free installation of cables and components, quickly and reliably. Now you can also reduce installation expenses without compromising safety and quality: with protection type IP20 eliminates the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>simple circuits</li><li>for automation controllers</li><li>ready to install and use immediately</li><li>rapid, structured electrical installation</li></ul>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMTY5NDI0fGltYWdlL2pwZWd8YURBNUwyaGhOUzh4TlRFNE9UWXdOalV6TVRFd01nfGJlZjRlZDA5NTg1MjBjNTU0YjM1YzFkZmVmMWQ2OTU4ODFiMTE1NWNlODg3ZTI5ZjQzN2NmY2E2ZGJlNTVmNTA","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"11390278_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-11390273-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzY4NTh8aW1hZ2UvanBlZ3xhREEwTDJoaU15OHhOVEE1TkRNeU56QXhOelV3TWk4eU1EQXdYekV4TXprd01qY3pYMFJGTG1wd1p3fGRkYTA3MDFkNzVhZjAxYzA0YTNjM2ZjZDI1ZWUwYmM3ZWUzOTZmNWIxMzA5YTQ1OTkyZGVjMzEwMjQzYWIyZjE","altText":"2000_11390273_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_11390273_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-11390273-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzY4NTh8aW1hZ2UvanBlZ3xhREEwTDJoaU15OHhOVEE1TkRNeU56QXhOelV3TWk4eU1EQXdYekV4TXprd01qY3pYMFJGTG1wd1p3fGRkYTA3MDFkNzVhZjAxYzA0YTNjM2ZjZDI1ZWUwYmM3ZWUzOTZmNWIxMzA5YTQ1OTkyZGVjMzEwMjQzYWIyZjE","altText":"2000_11390273_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_11390273_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-11390273-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzY4NTh8aW1hZ2UvanBlZ3xhREEwTDJoaU15OHhOVEE1TkRNeU56QXhOelV3TWk4eU1EQXdYekV4TXprd01qY3pYMFJGTG1wd1p3fGRkYTA3MDFkNzVhZjAxYzA0YTNjM2ZjZDI1ZWUwYmM3ZWUzOTZmNWIxMzA5YTQ1OTkyZGVjMzEwMjQzYWIyZjE","altText":"2000_11390273_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_11390273_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-11390273-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzMwNHxpbWFnZS9qcGVnfGFEUTJMMmcyTVM4eE5UQTVORE15T1Rjek56STBOaTh5TURCZk1URXpPVEF5TnpOZlJFVXVhbkJufDdlOWY1YzcxMjY3Njc5NWY5ZTk2YTQ0NjhmMzRiODJhMzFmOTY4YWJjMDgyNjg2MDMxMDkxMmMxZTk0YzMzZjA","altText":"200_11390273_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_11390273_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-11390273-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzMwNHxpbWFnZS9qcGVnfGFEUTJMMmcyTVM4eE5UQTVORE15T1Rjek56STBOaTh5TURCZk1URXpPVEF5TnpOZlJFVXVhbkJufDdlOWY1YzcxMjY3Njc5NWY5ZTk2YTQ0NjhmMzRiODJhMzFmOTY4YWJjMDgyNjg2MDMxMDkxMmMxZTk0YzMzZjA","altText":"200_11390273_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_11390273_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-11390273-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzY4NTh8aW1hZ2UvanBlZ3xhREEwTDJoaU15OHhOVEE1TkRNeU56QXhOelV3TWk4eU1EQXdYekV4TXprd01qY3pYMFJGTG1wd1p3fGRkYTA3MDFkNzVhZjAxYzA0YTNjM2ZjZDI1ZWUwYmM3ZWUzOTZmNWIxMzA5YTQ1OTkyZGVjMzEwMjQzYWIyZjE","altText":"2000_11390273_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_11390273_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-11390273-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTgyNjR8aW1hZ2UvanBlZ3xhRGswTDJoaVpDOHhOVEE1TkRNeU56TTBOVEU0TWk4eE5EUXdYekV4TXprd01qY3pYMFJGTG1wd1p3fDY0Yzg1ZGI2NGVkZDlhZDk2YmNiYzJjZTcyZjNkODE0NDU5YjY3Mzg2ZDE3NTA3ZWRkOWU2NjNjNjY1YjM1MDI","altText":"1440_11390273_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_11390273_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-11390273-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDI3ODF8aW1hZ2UvanBlZ3xhREl6TDJoak9DOHhOVEE1TkRNeU56WTNNamcyTWk4eE1qZ3dYekV4TXprd01qY3pYMFJGTG1wd1p3fDA3M2Q5OTIyOWFjZTczYzY1OGIyMTE1NjdiYTdmM2NkMWI5OTRkNzdkNDUyNmJjNTU3NjE1MTAzNGUyMzc0ZTQ","altText":"1280_11390273_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_11390273_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-11390273-DE.jpg?context=bWFzdGVyfGltYWdlc3w3OTIwNXxpbWFnZS9qcGVnfGFEUmpMMmhsTWk4eE5UQTVORE15T0RBNU9EZzBOaTh4TURJMFh6RXhNemt3TWpjelgwUkZMbXB3Wnd8YjQ0MDQxMDZjNjhjZGViZjk4ODQxZjU0YzMzZWEzOWZiYWY2OTVkYTMzM2Y3ODg5MGU0YzZhMDY4YzY0OTA4Mw","altText":"1024_11390273_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_11390273_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-11390273-DE.jpg?context=bWFzdGVyfGltYWdlc3w1ODA2MHxpbWFnZS9qcGVnfGFEUXpMMmhrTVM4eE5UQTVORE15T0RVNU1ETTJOaTgzTmpoZk1URXpPVEF5TnpOZlJFVXVhbkJufGI4M2E0OTY4YjQwYmY3NzNjNDhiMDg1NmQ1ODlmZjg3OGE5MDIwZjE4NTljODIwYTY5NmY5NDliZjAzM2JhZGU","altText":"768_11390273_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_11390273_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-11390273-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzQzNXxpbWFnZS9qcGVnfGFHRTBMMmczTlM4eE5UQTVORE15T1RFME56UXlNaTgwT0RCZk1URXpPVEF5TnpOZlJFVXVhbkJufGU5ODhhZGEwYTdkZjM0NDg0OTJhNmY3NWM1ZGFiZTA1MjRjODM3Njc0OTdkN2UzNGE2NGVmYWJmNWUyMDRjZTI","altText":"480_11390273_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_11390273_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-11390273-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzMwNHxpbWFnZS9qcGVnfGFEUTJMMmcyTVM4eE5UQTVORE15T1Rjek56STBOaTh5TURCZk1URXpPVEF5TnpOZlJFVXVhbkJufDdlOWY1YzcxMjY3Njc5NWY5ZTk2YTQ0NjhmMzRiODJhMzFmOTY4YWJjMDgyNjg2MDMxMDkxMmMxZTk0YzMzZjA","altText":"200_11390273_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_11390273_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-11390273-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODU2MnxpbWFnZS9qcGVnfGFHRTNMMmhpWkM4eE5UQTVORE16TURrNE1qUXpNQzh4TWpCZk1URXpPVEF5TnpOZlJFVXVhbkJufDQ1MjRmNGIyOTllYzFiYjZlZGYyOTU3YmM2ODg5MTI5Y2U3YjEyYTM4NTk1YWFlZTY4NzdlNWIzMGE3ZGQyOWM","altText":"120_11390273_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_11390273_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMjM1Nzk5fGltYWdlL2pwZWd8YUdRMUwyZzBZeTh4TlRBNU5ETXlOakV6TWpjMk5nfGQ1YzIxNWE2MWFlZjJmNjVkYmExMjcwOWMwNGNmYTI1NWFiMzYwZmEzMGJlY2EzYzdiZjdkNWFiNzMwZDMxN2Y","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"11390273_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000120001abeb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODUwOHxpbWFnZS9qcGVnfGFEQmpMMmcxTlM4eE5UQTNNRGc1Tnprek1ESTNNQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV0ZpWldJd01EQXhNREJpTmw5RVJTNXFjR2N8OGMwMTgzMjMzNjE2OTBiOGQwYTIxNDM3Mjg3NWVjNjg3YjE3MmMzMmMzMmY0OTA3MDc0ZDdlNzNkMWZkNTI5YQ","altText":"2000_020000120001abeb000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001abeb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000120001abeb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODUwOHxpbWFnZS9qcGVnfGFEQmpMMmcxTlM4eE5UQTNNRGc1Tnprek1ESTNNQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV0ZpWldJd01EQXhNREJpTmw5RVJTNXFjR2N8OGMwMTgzMjMzNjE2OTBiOGQwYTIxNDM3Mjg3NWVjNjg3YjE3MmMzMmMzMmY0OTA3MDc0ZDdlNzNkMWZkNTI5YQ","altText":"2000_020000120001abeb000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001abeb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000120001abeb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODUwOHxpbWFnZS9qcGVnfGFEQmpMMmcxTlM4eE5UQTNNRGc1Tnprek1ESTNNQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV0ZpWldJd01EQXhNREJpTmw5RVJTNXFjR2N8OGMwMTgzMjMzNjE2OTBiOGQwYTIxNDM3Mjg3NWVjNjg3YjE3MmMzMmMzMmY0OTA3MDc0ZDdlNzNkMWZkNTI5YQ","altText":"2000_020000120001abeb000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001abeb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000120001abeb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTkxfGltYWdlL2pwZWd8YURreEwyaGlZaTh4TlRBM01EZzVPRGcwTnpjM05DOHlNREJmTURJd01EQXdNVEl3TURBeFlXSmxZakF3TURFd01HSTJYMFJGTG1wd1p3fDNmNDA0ZTY3NzE0NTdhODdiYjNmY2M4Y2U4OWMwM2IzMGNkZGZkOGNhZTg0NmZkODM3NzNiODVhNTkzMWJkNTA","altText":"200_020000120001abeb000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001abeb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000120001abeb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTkxfGltYWdlL2pwZWd8YURreEwyaGlZaTh4TlRBM01EZzVPRGcwTnpjM05DOHlNREJmTURJd01EQXdNVEl3TURBeFlXSmxZakF3TURFd01HSTJYMFJGTG1wd1p3fDNmNDA0ZTY3NzE0NTdhODdiYjNmY2M4Y2U4OWMwM2IzMGNkZGZkOGNhZTg0NmZkODM3NzNiODVhNTkzMWJkNTA","altText":"200_020000120001abeb000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001abeb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000120001abeb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODUwOHxpbWFnZS9qcGVnfGFEQmpMMmcxTlM4eE5UQTNNRGc1Tnprek1ESTNNQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV0ZpWldJd01EQXhNREJpTmw5RVJTNXFjR2N8OGMwMTgzMjMzNjE2OTBiOGQwYTIxNDM3Mjg3NWVjNjg3YjE3MmMzMmMzMmY0OTA3MDc0ZDdlNzNkMWZkNTI5YQ","altText":"2000_020000120001abeb000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001abeb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000120001abeb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODUwOHxpbWFnZS9qcGVnfGFEYzBMMmhoTXk4eE5UQTNNRGc1T0RFeU5qZzNPQzh4TkRRd1h6QXlNREF3TURFeU1EQXdNV0ZpWldJd01EQXhNREJpTmw5RVJTNXFjR2N8NmM3MTA1YjNiMGJiYTU4MzIzY2UxZDRlYWIxNjcxMWNmYmU3ZmU4YmZiNTUzNWExZjgwYzc0MjQ3Y2E4M2Q0MA","altText":"1440_020000120001abeb000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000120001abeb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000120001abeb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODUwOHxpbWFnZS9qcGVnfGFEbGtMMmhoTnk4eE5UQTNNRGc1T0RJNU1EY3hPQzh4TWpnd1h6QXlNREF3TURFeU1EQXdNV0ZpWldJd01EQXhNREJpTmw5RVJTNXFjR2N8ZDIxZjI4YjRjNzQ3OTZiODFjMGJmZWFlMDg5YTg0MDhmZTQ1MzcwNDU1MDU5M2QzYTMwZTgyNDJkOTIwZTM2Yg","altText":"1280_020000120001abeb000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000120001abeb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000120001abeb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODUwOHxpbWFnZS9qcGVnfGFHRmpMMmhoWkM4eE5UQTNNRGc1T0RReU1UYzVNQzh4TURJMFh6QXlNREF3TURFeU1EQXdNV0ZpWldJd01EQXhNREJpTmw5RVJTNXFjR2N8ZGQ4ZDk0ZWY1NDQ1N2Q5NDE4YzI3MTJiY2FiMDkyNGFmNGQ1ZTkwY2NmOWIxNDYxNDMxYmRjZmNjNTA4MzY5Zg","altText":"1024_020000120001abeb000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000120001abeb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000120001abeb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODUwOHxpbWFnZS9qcGVnfGFEWmhMMmhpTkM4eE5UQTNNRGc1T0RZeE9ETTVPQzgzTmpoZk1ESXdNREF3TVRJd01EQXhZV0psWWpBd01ERXdNR0kyWDBSRkxtcHdad3w4YmMxMGQyOTNhNDM3ODIzODA1MDJjY2VhODk5Y2Q1OWVmMGJkYTE5YmJjODI0MmU2MmJhOGJiYWMxZGI2ZWY1","altText":"768_020000120001abeb000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000120001abeb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000120001abeb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjU1MHxpbWFnZS9qcGVnfGFESTVMMmhpT0M4eE5UQTNNRGc1T0RjME9UUTNNQzgwT0RCZk1ESXdNREF3TVRJd01EQXhZV0psWWpBd01ERXdNR0kyWDBSRkxtcHdad3w4NWNjMjVhNjBhYzY1ZjUzOTIzNWZhMmM2MzcxNmI3M2UzNWYyYTMzMTU1NTc2MzYxYThkNzIwYWY1YmZhMjAx","altText":"480_020000120001abeb000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000120001abeb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000120001abeb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTkxfGltYWdlL2pwZWd8YURreEwyaGlZaTh4TlRBM01EZzVPRGcwTnpjM05DOHlNREJmTURJd01EQXdNVEl3TURBeFlXSmxZakF3TURFd01HSTJYMFJGTG1wd1p3fDNmNDA0ZTY3NzE0NTdhODdiYjNmY2M4Y2U4OWMwM2IzMGNkZGZkOGNhZTg0NmZkODM3NzNiODVhNTkzMWJkNTA","altText":"200_020000120001abeb000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001abeb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000120001abeb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDE2fGltYWdlL2pwZWd8YUdKakwyaGxPQzh4TlRBM01EZzVPVFF3TkRnek1DOHhNakJmTURJd01EQXdNVEl3TURBeFlXSmxZakF3TURFd01HSTJYMFJGTG1wd1p3fDIxOGE2NDQ0NTY5NDc1YTcyNGJhMGIwNDMyNzc1YmVhYzdjYmQwNDU5MzQ0NTA2YmFkMDhkZjAyYzA2OGNhZjg","altText":"120_020000120001abeb000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000120001abeb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0NDg3M3xpbWFnZS9qcGVnfGFEUTJMMmd6WkM4eE5UQTNNRGc1TnpJME1qRTBNZ3wyYWNjMzExNzkzOTlhMGMzMmI2MzZlYjI5MGVmMzE4NzYxODkwMDRmYTFiZWMwNWY4OTExNjc1YjlhZjZhNDc3","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000120001abeb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjc0MHxpbWFnZS9qcGVnfGFEQmpMMmd3TUM4eE5UQTVNalk1TWpJMU5EYzFNQzh5TURBd1h6RXdPVE15Tnprd1gwUkZMbXB3Wnd8ZTM0YmEwNWU4ZjYwZjU4M2QyM2FlNGE5NzBjNjUxYjBkZjQ2M2YxNTU3Y2E1MGVmZjM3M2EyOWYwODc5MDdkNQ","altText":"2000_10932790_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_10932790_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjc0MHxpbWFnZS9qcGVnfGFEQmpMMmd3TUM4eE5UQTVNalk1TWpJMU5EYzFNQzh5TURBd1h6RXdPVE15Tnprd1gwUkZMbXB3Wnd8ZTM0YmEwNWU4ZjYwZjU4M2QyM2FlNGE5NzBjNjUxYjBkZjQ2M2YxNTU3Y2E1MGVmZjM3M2EyOWYwODc5MDdkNQ","altText":"2000_10932790_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_10932790_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjc0MHxpbWFnZS9qcGVnfGFEQmpMMmd3TUM4eE5UQTVNalk1TWpJMU5EYzFNQzh5TURBd1h6RXdPVE15Tnprd1gwUkZMbXB3Wnd8ZTM0YmEwNWU4ZjYwZjU4M2QyM2FlNGE5NzBjNjUxYjBkZjQ2M2YxNTU3Y2E1MGVmZjM3M2EyOWYwODc5MDdkNQ","altText":"2000_10932790_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_10932790_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzk2fGltYWdlL2pwZWd8YURkakwyZ3hOeTh4TlRBNU1qWTVNamt4TURFeE1DOHlNREJmTVRBNU16STNPVEJmUkVVdWFuQm58NDk1ZjM5OGUyZDIwOTNkNGI5ZWY3ZjUzMjZlMjdhYzNhYzg5NjMxMDc5Mzc2NTgyZTA5ZmRmYWFjZjUyMmFhMg","altText":"200_10932790_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_10932790_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzk2fGltYWdlL2pwZWd8YURkakwyZ3hOeTh4TlRBNU1qWTVNamt4TURFeE1DOHlNREJmTVRBNU16STNPVEJmUkVVdWFuQm58NDk1ZjM5OGUyZDIwOTNkNGI5ZWY3ZjUzMjZlMjdhYzNhYzg5NjMxMDc5Mzc2NTgyZTA5ZmRmYWFjZjUyMmFhMg","altText":"200_10932790_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_10932790_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjc0MHxpbWFnZS9qcGVnfGFEQmpMMmd3TUM4eE5UQTVNalk1TWpJMU5EYzFNQzh5TURBd1h6RXdPVE15Tnprd1gwUkZMbXB3Wnd8ZTM0YmEwNWU4ZjYwZjU4M2QyM2FlNGE5NzBjNjUxYjBkZjQ2M2YxNTU3Y2E1MGVmZjM3M2EyOWYwODc5MDdkNQ","altText":"2000_10932790_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_10932790_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjc0MHxpbWFnZS9qcGVnfGFERmxMMmd3TXk4eE5UQTVNalk1TWpNeU1ESTROaTh4TkRRd1h6RXdPVE15Tnprd1gwUkZMbXB3Wnd8ODdiZGQzMjAxOGIwNWUyNjNiN2E1YWY3NjE1OGQ0ODc0N2Y1YzVlZDM1ZDg1MDZhODRkNDk0YjE2ODljM2RmNQ","altText":"1440_10932790_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_10932790_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjc0MHxpbWFnZS9qcGVnfGFHUmtMMmd3Tmk4eE5UQTVNalk1TWpRMU1UTTFPQzh4TWpnd1h6RXdPVE15Tnprd1gwUkZMbXB3Wnd8YTJkZWM2Y2ViMWM0YmI3ZDM3OWMxNzg0NGI0ZWZmZGVhNDY4MjE5MGNjNWZlNjlmYzBiNGMzNjcwZWNlODBhNw","altText":"1280_10932790_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_10932790_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjc0MHxpbWFnZS9qcGVnfGFHUmlMMmd3T1M4eE5UQTVNalk1TWpVeE5qZzVOQzh4TURJMFh6RXdPVE15Tnprd1gwUkZMbXB3Wnd8YWVkOWYxMjY5Yjk2ZDQ0NWQ4NTc3MjlmM2M2NTZkY2JjOGM5OThhZjQxMGYzMjM1YzBmZjc3M2Y1NGE2MDBjOA","altText":"1024_10932790_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_10932790_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQyNXxpbWFnZS9qcGVnfGFEbGhMMmd3WkM4eE5UQTVNalk1TWpZME56azJOaTgzTmpoZk1UQTVNekkzT1RCZlJFVXVhbkJufDkxM2E3Y2MyNDdjODdiM2UyODdhOGYwY2M5NTViOTEwNWM0NjI0NWY1ZWQxMDhlMjVkNjUwY2NmMTdmNGU2YTQ","altText":"768_10932790_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_10932790_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDAxOXxpbWFnZS9qcGVnfGFHRmlMMmd4TUM4eE5UQTVNalk1TWpjeE16VXdNaTgwT0RCZk1UQTVNekkzT1RCZlJFVXVhbkJufDYwMTYwOGE1YTA4NjFhNDFmYjMzYWM3YWNiODhkMzM4N2RmNGI5NTQyNmFmOTdiOGJjMTIzNDNhYWJmYzljZjQ","altText":"480_10932790_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_10932790_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzk2fGltYWdlL2pwZWd8YURkakwyZ3hOeTh4TlRBNU1qWTVNamt4TURFeE1DOHlNREJmTVRBNU16STNPVEJmUkVVdWFuQm58NDk1ZjM5OGUyZDIwOTNkNGI5ZWY3ZjUzMjZlMjdhYzNhYzg5NjMxMDc5Mzc2NTgyZTA5ZmRmYWFjZjUyMmFhMg","altText":"200_10932790_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_10932790_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTc0fGltYWdlL2pwZWd8YUdFMkwyZzJOaTh4TlRBNU1qWTVNekUzTWpJMU5DOHhNakJmTVRBNU16STNPVEJmUkVVdWFuQm58NDc5ZGU1NGI5Y2E4NzFmZmNiNDA4OWM2ODU4Y2QwZjhhYWUzNTk2MTY5NzQ2YWU5MzY4OTk0NmYzOWQ5YzQxYQ","altText":"120_10932790_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_10932790_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2NDQ2M3xpbWFnZS9qcGVnfGFESmtMMmcxTWk4eE5UQTVNalk1TVRreU56QTNNQXw1YjMyODEwMjFmYTg1M2ZlMzBlMTM0OTY5MTlmMWRmNWJhYzNmNGQ1MjdmYzdiOTk5NTQ0YTRlNzJkMGUzZGE1","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"10932790_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-11390273-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzY4NTh8aW1hZ2UvanBlZ3xhREEwTDJoaU15OHhOVEE1TkRNeU56QXhOelV3TWk4eU1EQXdYekV4TXprd01qY3pYMFJGTG1wd1p3fGRkYTA3MDFkNzVhZjAxYzA0YTNjM2ZjZDI1ZWUwYmM3ZWUzOTZmNWIxMzA5YTQ1OTkyZGVjMzEwMjQzYWIyZjE","altText":"2000_11390273_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_11390273_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-11390273-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzY4NTh8aW1hZ2UvanBlZ3xhREEwTDJoaU15OHhOVEE1TkRNeU56QXhOelV3TWk4eU1EQXdYekV4TXprd01qY3pYMFJGTG1wd1p3fGRkYTA3MDFkNzVhZjAxYzA0YTNjM2ZjZDI1ZWUwYmM3ZWUzOTZmNWIxMzA5YTQ1OTkyZGVjMzEwMjQzYWIyZjE","altText":"2000_11390273_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_11390273_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-11390273-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzY4NTh8aW1hZ2UvanBlZ3xhREEwTDJoaU15OHhOVEE1TkRNeU56QXhOelV3TWk4eU1EQXdYekV4TXprd01qY3pYMFJGTG1wd1p3fGRkYTA3MDFkNzVhZjAxYzA0YTNjM2ZjZDI1ZWUwYmM3ZWUzOTZmNWIxMzA5YTQ1OTkyZGVjMzEwMjQzYWIyZjE","altText":"2000_11390273_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_11390273_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-11390273-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzMwNHxpbWFnZS9qcGVnfGFEUTJMMmcyTVM4eE5UQTVORE15T1Rjek56STBOaTh5TURCZk1URXpPVEF5TnpOZlJFVXVhbkJufDdlOWY1YzcxMjY3Njc5NWY5ZTk2YTQ0NjhmMzRiODJhMzFmOTY4YWJjMDgyNjg2MDMxMDkxMmMxZTk0YzMzZjA","altText":"200_11390273_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_11390273_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-11390273-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzMwNHxpbWFnZS9qcGVnfGFEUTJMMmcyTVM4eE5UQTVORE15T1Rjek56STBOaTh5TURCZk1URXpPVEF5TnpOZlJFVXVhbkJufDdlOWY1YzcxMjY3Njc5NWY5ZTk2YTQ0NjhmMzRiODJhMzFmOTY4YWJjMDgyNjg2MDMxMDkxMmMxZTk0YzMzZjA","altText":"200_11390273_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_11390273_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-11390273-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzY4NTh8aW1hZ2UvanBlZ3xhREEwTDJoaU15OHhOVEE1TkRNeU56QXhOelV3TWk4eU1EQXdYekV4TXprd01qY3pYMFJGTG1wd1p3fGRkYTA3MDFkNzVhZjAxYzA0YTNjM2ZjZDI1ZWUwYmM3ZWUzOTZmNWIxMzA5YTQ1OTkyZGVjMzEwMjQzYWIyZjE","altText":"2000_11390273_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_11390273_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-11390273-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTgyNjR8aW1hZ2UvanBlZ3xhRGswTDJoaVpDOHhOVEE1TkRNeU56TTBOVEU0TWk4eE5EUXdYekV4TXprd01qY3pYMFJGTG1wd1p3fDY0Yzg1ZGI2NGVkZDlhZDk2YmNiYzJjZTcyZjNkODE0NDU5YjY3Mzg2ZDE3NTA3ZWRkOWU2NjNjNjY1YjM1MDI","altText":"1440_11390273_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_11390273_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-11390273-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDI3ODF8aW1hZ2UvanBlZ3xhREl6TDJoak9DOHhOVEE1TkRNeU56WTNNamcyTWk4eE1qZ3dYekV4TXprd01qY3pYMFJGTG1wd1p3fDA3M2Q5OTIyOWFjZTczYzY1OGIyMTE1NjdiYTdmM2NkMWI5OTRkNzdkNDUyNmJjNTU3NjE1MTAzNGUyMzc0ZTQ","altText":"1280_11390273_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_11390273_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-11390273-DE.jpg?context=bWFzdGVyfGltYWdlc3w3OTIwNXxpbWFnZS9qcGVnfGFEUmpMMmhsTWk4eE5UQTVORE15T0RBNU9EZzBOaTh4TURJMFh6RXhNemt3TWpjelgwUkZMbXB3Wnd8YjQ0MDQxMDZjNjhjZGViZjk4ODQxZjU0YzMzZWEzOWZiYWY2OTVkYTMzM2Y3ODg5MGU0YzZhMDY4YzY0OTA4Mw","altText":"1024_11390273_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_11390273_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-11390273-DE.jpg?context=bWFzdGVyfGltYWdlc3w1ODA2MHxpbWFnZS9qcGVnfGFEUXpMMmhrTVM4eE5UQTVORE15T0RVNU1ETTJOaTgzTmpoZk1URXpPVEF5TnpOZlJFVXVhbkJufGI4M2E0OTY4YjQwYmY3NzNjNDhiMDg1NmQ1ODlmZjg3OGE5MDIwZjE4NTljODIwYTY5NmY5NDliZjAzM2JhZGU","altText":"768_11390273_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_11390273_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-11390273-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzQzNXxpbWFnZS9qcGVnfGFHRTBMMmczTlM4eE5UQTVORE15T1RFME56UXlNaTgwT0RCZk1URXpPVEF5TnpOZlJFVXVhbkJufGU5ODhhZGEwYTdkZjM0NDg0OTJhNmY3NWM1ZGFiZTA1MjRjODM3Njc0OTdkN2UzNGE2NGVmYWJmNWUyMDRjZTI","altText":"480_11390273_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_11390273_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-11390273-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzMwNHxpbWFnZS9qcGVnfGFEUTJMMmcyTVM4eE5UQTVORE15T1Rjek56STBOaTh5TURCZk1URXpPVEF5TnpOZlJFVXVhbkJufDdlOWY1YzcxMjY3Njc5NWY5ZTk2YTQ0NjhmMzRiODJhMzFmOTY4YWJjMDgyNjg2MDMxMDkxMmMxZTk0YzMzZjA","altText":"200_11390273_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_11390273_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-11390273-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODU2MnxpbWFnZS9qcGVnfGFHRTNMMmhpWkM4eE5UQTVORE16TURrNE1qUXpNQzh4TWpCZk1URXpPVEF5TnpOZlJFVXVhbkJufDQ1MjRmNGIyOTllYzFiYjZlZGYyOTU3YmM2ODg5MTI5Y2U3YjEyYTM4NTk1YWFlZTY4NzdlNWIzMGE3ZGQyOWM","altText":"120_11390273_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_11390273_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMjM1Nzk5fGltYWdlL2pwZWd8YUdRMUwyZzBZeTh4TlRBNU5ETXlOakV6TWpjMk5nfGQ1YzIxNWE2MWFlZjJmNjVkYmExMjcwOWMwNGNmYTI1NWFiMzYwZmEzMGJlY2EzYzdiZjdkNWFiNzMwZDMxN2Y","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"11390273_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000120001abeb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODUwOHxpbWFnZS9qcGVnfGFEQmpMMmcxTlM4eE5UQTNNRGc1Tnprek1ESTNNQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV0ZpWldJd01EQXhNREJpTmw5RVJTNXFjR2N8OGMwMTgzMjMzNjE2OTBiOGQwYTIxNDM3Mjg3NWVjNjg3YjE3MmMzMmMzMmY0OTA3MDc0ZDdlNzNkMWZkNTI5YQ","altText":"2000_020000120001abeb000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001abeb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000120001abeb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODUwOHxpbWFnZS9qcGVnfGFEQmpMMmcxTlM4eE5UQTNNRGc1Tnprek1ESTNNQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV0ZpWldJd01EQXhNREJpTmw5RVJTNXFjR2N8OGMwMTgzMjMzNjE2OTBiOGQwYTIxNDM3Mjg3NWVjNjg3YjE3MmMzMmMzMmY0OTA3MDc0ZDdlNzNkMWZkNTI5YQ","altText":"2000_020000120001abeb000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001abeb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000120001abeb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODUwOHxpbWFnZS9qcGVnfGFEQmpMMmcxTlM4eE5UQTNNRGc1Tnprek1ESTNNQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV0ZpWldJd01EQXhNREJpTmw5RVJTNXFjR2N8OGMwMTgzMjMzNjE2OTBiOGQwYTIxNDM3Mjg3NWVjNjg3YjE3MmMzMmMzMmY0OTA3MDc0ZDdlNzNkMWZkNTI5YQ","altText":"2000_020000120001abeb000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001abeb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000120001abeb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTkxfGltYWdlL2pwZWd8YURreEwyaGlZaTh4TlRBM01EZzVPRGcwTnpjM05DOHlNREJmTURJd01EQXdNVEl3TURBeFlXSmxZakF3TURFd01HSTJYMFJGTG1wd1p3fDNmNDA0ZTY3NzE0NTdhODdiYjNmY2M4Y2U4OWMwM2IzMGNkZGZkOGNhZTg0NmZkODM3NzNiODVhNTkzMWJkNTA","altText":"200_020000120001abeb000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001abeb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000120001abeb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTkxfGltYWdlL2pwZWd8YURreEwyaGlZaTh4TlRBM01EZzVPRGcwTnpjM05DOHlNREJmTURJd01EQXdNVEl3TURBeFlXSmxZakF3TURFd01HSTJYMFJGTG1wd1p3fDNmNDA0ZTY3NzE0NTdhODdiYjNmY2M4Y2U4OWMwM2IzMGNkZGZkOGNhZTg0NmZkODM3NzNiODVhNTkzMWJkNTA","altText":"200_020000120001abeb000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001abeb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000120001abeb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODUwOHxpbWFnZS9qcGVnfGFEQmpMMmcxTlM4eE5UQTNNRGc1Tnprek1ESTNNQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV0ZpWldJd01EQXhNREJpTmw5RVJTNXFjR2N8OGMwMTgzMjMzNjE2OTBiOGQwYTIxNDM3Mjg3NWVjNjg3YjE3MmMzMmMzMmY0OTA3MDc0ZDdlNzNkMWZkNTI5YQ","altText":"2000_020000120001abeb000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001abeb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000120001abeb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODUwOHxpbWFnZS9qcGVnfGFEYzBMMmhoTXk4eE5UQTNNRGc1T0RFeU5qZzNPQzh4TkRRd1h6QXlNREF3TURFeU1EQXdNV0ZpWldJd01EQXhNREJpTmw5RVJTNXFjR2N8NmM3MTA1YjNiMGJiYTU4MzIzY2UxZDRlYWIxNjcxMWNmYmU3ZmU4YmZiNTUzNWExZjgwYzc0MjQ3Y2E4M2Q0MA","altText":"1440_020000120001abeb000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000120001abeb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000120001abeb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODUwOHxpbWFnZS9qcGVnfGFEbGtMMmhoTnk4eE5UQTNNRGc1T0RJNU1EY3hPQzh4TWpnd1h6QXlNREF3TURFeU1EQXdNV0ZpWldJd01EQXhNREJpTmw5RVJTNXFjR2N8ZDIxZjI4YjRjNzQ3OTZiODFjMGJmZWFlMDg5YTg0MDhmZTQ1MzcwNDU1MDU5M2QzYTMwZTgyNDJkOTIwZTM2Yg","altText":"1280_020000120001abeb000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000120001abeb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000120001abeb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODUwOHxpbWFnZS9qcGVnfGFHRmpMMmhoWkM4eE5UQTNNRGc1T0RReU1UYzVNQzh4TURJMFh6QXlNREF3TURFeU1EQXdNV0ZpWldJd01EQXhNREJpTmw5RVJTNXFjR2N8ZGQ4ZDk0ZWY1NDQ1N2Q5NDE4YzI3MTJiY2FiMDkyNGFmNGQ1ZTkwY2NmOWIxNDYxNDMxYmRjZmNjNTA4MzY5Zg","altText":"1024_020000120001abeb000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000120001abeb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000120001abeb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODUwOHxpbWFnZS9qcGVnfGFEWmhMMmhpTkM4eE5UQTNNRGc1T0RZeE9ETTVPQzgzTmpoZk1ESXdNREF3TVRJd01EQXhZV0psWWpBd01ERXdNR0kyWDBSRkxtcHdad3w4YmMxMGQyOTNhNDM3ODIzODA1MDJjY2VhODk5Y2Q1OWVmMGJkYTE5YmJjODI0MmU2MmJhOGJiYWMxZGI2ZWY1","altText":"768_020000120001abeb000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000120001abeb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000120001abeb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjU1MHxpbWFnZS9qcGVnfGFESTVMMmhpT0M4eE5UQTNNRGc1T0RjME9UUTNNQzgwT0RCZk1ESXdNREF3TVRJd01EQXhZV0psWWpBd01ERXdNR0kyWDBSRkxtcHdad3w4NWNjMjVhNjBhYzY1ZjUzOTIzNWZhMmM2MzcxNmI3M2UzNWYyYTMzMTU1NTc2MzYxYThkNzIwYWY1YmZhMjAx","altText":"480_020000120001abeb000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000120001abeb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000120001abeb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTkxfGltYWdlL2pwZWd8YURreEwyaGlZaTh4TlRBM01EZzVPRGcwTnpjM05DOHlNREJmTURJd01EQXdNVEl3TURBeFlXSmxZakF3TURFd01HSTJYMFJGTG1wd1p3fDNmNDA0ZTY3NzE0NTdhODdiYjNmY2M4Y2U4OWMwM2IzMGNkZGZkOGNhZTg0NmZkODM3NzNiODVhNTkzMWJkNTA","altText":"200_020000120001abeb000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001abeb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000120001abeb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDE2fGltYWdlL2pwZWd8YUdKakwyaGxPQzh4TlRBM01EZzVPVFF3TkRnek1DOHhNakJmTURJd01EQXdNVEl3TURBeFlXSmxZakF3TURFd01HSTJYMFJGTG1wd1p3fDIxOGE2NDQ0NTY5NDc1YTcyNGJhMGIwNDMyNzc1YmVhYzdjYmQwNDU5MzQ0NTA2YmFkMDhkZjAyYzA2OGNhZjg","altText":"120_020000120001abeb000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000120001abeb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0NDg3M3xpbWFnZS9qcGVnfGFEUTJMMmd6WkM4eE5UQTNNRGc1TnpJME1qRTBNZ3wyYWNjMzExNzkzOTlhMGMzMmI2MzZlYjI5MGVmMzE4NzYxODkwMDRmYTFiZWMwNWY4OTExNjc1YjlhZjZhNDc3","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000120001abeb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjc0MHxpbWFnZS9qcGVnfGFEQmpMMmd3TUM4eE5UQTVNalk1TWpJMU5EYzFNQzh5TURBd1h6RXdPVE15Tnprd1gwUkZMbXB3Wnd8ZTM0YmEwNWU4ZjYwZjU4M2QyM2FlNGE5NzBjNjUxYjBkZjQ2M2YxNTU3Y2E1MGVmZjM3M2EyOWYwODc5MDdkNQ","altText":"2000_10932790_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_10932790_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjc0MHxpbWFnZS9qcGVnfGFEQmpMMmd3TUM4eE5UQTVNalk1TWpJMU5EYzFNQzh5TURBd1h6RXdPVE15Tnprd1gwUkZMbXB3Wnd8ZTM0YmEwNWU4ZjYwZjU4M2QyM2FlNGE5NzBjNjUxYjBkZjQ2M2YxNTU3Y2E1MGVmZjM3M2EyOWYwODc5MDdkNQ","altText":"2000_10932790_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_10932790_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjc0MHxpbWFnZS9qcGVnfGFEQmpMMmd3TUM4eE5UQTVNalk1TWpJMU5EYzFNQzh5TURBd1h6RXdPVE15Tnprd1gwUkZMbXB3Wnd8ZTM0YmEwNWU4ZjYwZjU4M2QyM2FlNGE5NzBjNjUxYjBkZjQ2M2YxNTU3Y2E1MGVmZjM3M2EyOWYwODc5MDdkNQ","altText":"2000_10932790_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_10932790_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzk2fGltYWdlL2pwZWd8YURkakwyZ3hOeTh4TlRBNU1qWTVNamt4TURFeE1DOHlNREJmTVRBNU16STNPVEJmUkVVdWFuQm58NDk1ZjM5OGUyZDIwOTNkNGI5ZWY3ZjUzMjZlMjdhYzNhYzg5NjMxMDc5Mzc2NTgyZTA5ZmRmYWFjZjUyMmFhMg","altText":"200_10932790_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_10932790_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzk2fGltYWdlL2pwZWd8YURkakwyZ3hOeTh4TlRBNU1qWTVNamt4TURFeE1DOHlNREJmTVRBNU16STNPVEJmUkVVdWFuQm58NDk1ZjM5OGUyZDIwOTNkNGI5ZWY3ZjUzMjZlMjdhYzNhYzg5NjMxMDc5Mzc2NTgyZTA5ZmRmYWFjZjUyMmFhMg","altText":"200_10932790_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_10932790_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjc0MHxpbWFnZS9qcGVnfGFEQmpMMmd3TUM4eE5UQTVNalk1TWpJMU5EYzFNQzh5TURBd1h6RXdPVE15Tnprd1gwUkZMbXB3Wnd8ZTM0YmEwNWU4ZjYwZjU4M2QyM2FlNGE5NzBjNjUxYjBkZjQ2M2YxNTU3Y2E1MGVmZjM3M2EyOWYwODc5MDdkNQ","altText":"2000_10932790_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_10932790_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjc0MHxpbWFnZS9qcGVnfGFERmxMMmd3TXk4eE5UQTVNalk1TWpNeU1ESTROaTh4TkRRd1h6RXdPVE15Tnprd1gwUkZMbXB3Wnd8ODdiZGQzMjAxOGIwNWUyNjNiN2E1YWY3NjE1OGQ0ODc0N2Y1YzVlZDM1ZDg1MDZhODRkNDk0YjE2ODljM2RmNQ","altText":"1440_10932790_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_10932790_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjc0MHxpbWFnZS9qcGVnfGFHUmtMMmd3Tmk4eE5UQTVNalk1TWpRMU1UTTFPQzh4TWpnd1h6RXdPVE15Tnprd1gwUkZMbXB3Wnd8YTJkZWM2Y2ViMWM0YmI3ZDM3OWMxNzg0NGI0ZWZmZGVhNDY4MjE5MGNjNWZlNjlmYzBiNGMzNjcwZWNlODBhNw","altText":"1280_10932790_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_10932790_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjc0MHxpbWFnZS9qcGVnfGFHUmlMMmd3T1M4eE5UQTVNalk1TWpVeE5qZzVOQzh4TURJMFh6RXdPVE15Tnprd1gwUkZMbXB3Wnd8YWVkOWYxMjY5Yjk2ZDQ0NWQ4NTc3MjlmM2M2NTZkY2JjOGM5OThhZjQxMGYzMjM1YzBmZjc3M2Y1NGE2MDBjOA","altText":"1024_10932790_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_10932790_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQyNXxpbWFnZS9qcGVnfGFEbGhMMmd3WkM4eE5UQTVNalk1TWpZME56azJOaTgzTmpoZk1UQTVNekkzT1RCZlJFVXVhbkJufDkxM2E3Y2MyNDdjODdiM2UyODdhOGYwY2M5NTViOTEwNWM0NjI0NWY1ZWQxMDhlMjVkNjUwY2NmMTdmNGU2YTQ","altText":"768_10932790_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_10932790_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDAxOXxpbWFnZS9qcGVnfGFHRmlMMmd4TUM4eE5UQTVNalk1TWpjeE16VXdNaTgwT0RCZk1UQTVNekkzT1RCZlJFVXVhbkJufDYwMTYwOGE1YTA4NjFhNDFmYjMzYWM3YWNiODhkMzM4N2RmNGI5NTQyNmFmOTdiOGJjMTIzNDNhYWJmYzljZjQ","altText":"480_10932790_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_10932790_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzk2fGltYWdlL2pwZWd8YURkakwyZ3hOeTh4TlRBNU1qWTVNamt4TURFeE1DOHlNREJmTVRBNU16STNPVEJmUkVVdWFuQm58NDk1ZjM5OGUyZDIwOTNkNGI5ZWY3ZjUzMjZlMjdhYzNhYzg5NjMxMDc5Mzc2NTgyZTA5ZmRmYWFjZjUyMmFhMg","altText":"200_10932790_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_10932790_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTc0fGltYWdlL2pwZWd8YUdFMkwyZzJOaTh4TlRBNU1qWTVNekUzTWpJMU5DOHhNakJmTVRBNU16STNPVEJmUkVVdWFuQm58NDc5ZGU1NGI5Y2E4NzFmZmNiNDA4OWM2ODU4Y2QwZjhhYWUzNTk2MTY5NzQ2YWU5MzY4OTk0NmYzOWQ5YzQxYQ","altText":"120_10932790_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_10932790_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2NDQ2M3xpbWFnZS9qcGVnfGFESmtMMmcxTWk4eE5UQTVNalk1TVRreU56QTNNQXw1YjMyODEwMjFmYTg1M2ZlMzBlMTM0OTY5MTlmMWRmNWJhYzNmNGQ1MjdmYzdiOTk5NTQ0YTRlNzJkMGUzZGE1","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"10932790_DE.jpg"}],"categories":[{"code":"50004","name":"Pluggable Connection Systems","url":"/c/pluggable-connection-systems","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connection-systems","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10005","name":"Feedthrough Components","url":"/c/feedthrough-components","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"feedthrough-components","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"WAGO's versatile connection technology for through-panel applications offers you limitless flexibility in finding solutions. Select between different combinations of permanent and push-in device connections with direct conductor or solder contacts.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-feedthrough-components"},{"code":"10008","name":"10008","url":"/c/lighting-connector","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"lighting-connector","superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"50005","name":"Panel Feedthrough Connections","url":"/c/panel-feedthrough-connections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"panel-feedthrough-connections","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10004","name":"Pluggable Connectors","url":"/c/pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"The right solution for every application: Whether on the printed circuit board, in the control cabinet or for lighting connection, WAGO's pluggable connectors quickly and easily connect to the widest variety of applications.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-pluggable-connectors"},{"code":"20039","name":"WINSTA® MIDI","url":"/c/winsta-midi","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"winsta-midi","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"770-785/080-000","stock":null,"url":"/pluggable-connectors/snap-in-socket/p/770-785_080-000","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["770-785/080-000","lights"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4055143594349","primaryCategoryName":"Pluggable Connectors","numberContentUnits":50.0,"numberPackageUnits":50.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20039","name":"WINSTA® MIDI","url":"/c/winsta-midi","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"winsta-midi","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"WINSTA® MIDI","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Snap-in socket","primaryImageUrl":null,"productGroup":null,"nameEn":"Snap-in socket; 5-pole; Cod. B; 4,00 mm²; pink","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"60536762","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Female connector/socket","productColor":{"imageType":null,"format":null,"url":"/medias/0051.png?context=bWFzdGVyfGltYWdlc3wyNTF8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJneU55OW9NV0l2TVRBME1qa3pPVGN6TXpZd09UUXVjRzVufDY3OTAxZWFmOWJhY2IyNDc5NThjNmFjOTcxYWFkODEyMjk1YjRhNGZiMGEyZDk4YjQ5MTcxMjk5NDE5NTJiNDA","altText":"pink","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":"9tUXp_2TaHGd8pX9P5dpiN","hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}