[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"770-793","name":"Snap-in plug; 3-pole; Cod. B; 4,00 mm²; pink","url":"/pluggable-connectors/snap-in-plug/p/770-793","description":"<h2>Male connector/plug <i>WINSTA</i>® MIDI 3-pole</h2><br/><br/>The <i>WINSTA</i>® MIDI male connector/plug 3-pole provides the foundation for installation of solid and fine-stranded conductors. Our pluggable installation connectors with spring pressure connection technology function without screw connections. They allow flexible, error-free installation in a large number of applications. The coding options reduce installation errors, allowing fast, secure wiring of all components. The pluggable installation connector is protected against ingress by solid objects in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). Solutions like the <i>WINSTA</i>® MIDI pluggable installation connectors with B coding are suitable for applications related to process control, for example, for lighting or in data networks. This pluggable installation connector can be used for electrical currents up to 25 A. Thus the product is especially suitable for high power loads. <i>WINSTA</i>® MIDI with Push-in CAGE CLAMP® spring pressure connection technology is found in a broad range of individual products you can use for quick, easy, secure, tailored electrical installation.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® MIDI</h3><br/><br/>WINSTA® is the pluggable connection system that is perfectly tailored to the strict requirements of electrical installation. It allows fast, secure and, above all, error-free installation of components and cables. Choose quality and durability – with protection against mismating from WAGO makes the electrical installation of electrical components substantially easier. <br/><br/><ul><br/><li>effective protection against mismating</li><li>for automation controllers</li><li>for automation controllers</li><li>ready for immediate use</li><li>quick replacement of defective units during ongoing operation</li></ul>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNjU2Njl8aW1hZ2UvanBlZ3xhR0l5TDJneE9DOHhOVEU0TWpreU5UQXpOelU1T0F8YTNiZjQwNmViM2QzYjZkZmM3YjJkYjBhMzYxZGM5MjBkMzNiMjU1M2QyYWRiNmU3NTNjZmRlYzcwMDcyNTcyMw","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"020000120003ee9f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNjU2Njl8aW1hZ2UvanBlZ3xhR0l5TDJneE9DOHhOVEU0TWpreU5UQXpOelU1T0F8YTNiZjQwNmViM2QzYjZkZmM3YjJkYjBhMzYxZGM5MjBkMzNiMjU1M2QyYWRiNmU3NTNjZmRlYzcwMDcyNTcyMw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000120003ee9f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0NDgxODl8aW1hZ2UvanBlZ3xhREE1TDJneE9TOHhOVEU0TWpreU5UQXdORGd6TUF8MGM3ZTliZTRhODBjZDhlMDgyMTNlYTQ5Nzc0OTYyODBiY2JjNDJlY2Y2NWFiMTAxNTg4ZGJkMDUyY2E3MDI0Yg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"020000120003ee12000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000120003ef2c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjY4MXxpbWFnZS9qcGVnfGFEVXdMMmcxWVM4eE5UQTNPREUxTVRBMk1UVXpOQzh5TURBd1h6QXlNREF3TURFeU1EQXdNMlZtTW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8OGNlNWI0MzA0NmU3ZTU4OWJhNTljNjhiNGRkMDBmOWVjYWYxZjE4MDU5OWEzNTIwOWRmY2MzMTdjZDAwOTY0ZA","altText":"2000_020000120003ef2c000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_020000120003ef2c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000120003ef2c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjY4MXxpbWFnZS9qcGVnfGFEVXdMMmcxWVM4eE5UQTNPREUxTVRBMk1UVXpOQzh5TURBd1h6QXlNREF3TURFeU1EQXdNMlZtTW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8OGNlNWI0MzA0NmU3ZTU4OWJhNTljNjhiNGRkMDBmOWVjYWYxZjE4MDU5OWEzNTIwOWRmY2MzMTdjZDAwOTY0ZA","altText":"2000_020000120003ef2c000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_020000120003ef2c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000120003ef2c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjY4MXxpbWFnZS9qcGVnfGFEVXdMMmcxWVM4eE5UQTNPREUxTVRBMk1UVXpOQzh5TURBd1h6QXlNREF3TURFeU1EQXdNMlZtTW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8OGNlNWI0MzA0NmU3ZTU4OWJhNTljNjhiNGRkMDBmOWVjYWYxZjE4MDU5OWEzNTIwOWRmY2MzMTdjZDAwOTY0ZA","altText":"2000_020000120003ef2c000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_020000120003ef2c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000120003ef2c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDU4fGltYWdlL2pwZWd8YURFMkwyZ3hOaTh4TlRBM09ERTFNakkwTVRFNE1pOHlNREJmTURJd01EQXdNVEl3TURBelpXWXlZekF3TURFd01HSTJYMFJGTG1wd1p3fDQxZmNiOTdkMWNmMThjNGZmZmMyMjFlYTFjYTg2NzllY2VlZmVmZDgwZDcwODkwOTVjNjA5YTQyODRkOTI0MDQ","altText":"200_020000120003ef2c000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_020000120003ef2c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000120003ef2c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDU4fGltYWdlL2pwZWd8YURFMkwyZ3hOaTh4TlRBM09ERTFNakkwTVRFNE1pOHlNREJmTURJd01EQXdNVEl3TURBelpXWXlZekF3TURFd01HSTJYMFJGTG1wd1p3fDQxZmNiOTdkMWNmMThjNGZmZmMyMjFlYTFjYTg2NzllY2VlZmVmZDgwZDcwODkwOTVjNjA5YTQyODRkOTI0MDQ","altText":"200_020000120003ef2c000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_020000120003ef2c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000120003ef2c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjY4MXxpbWFnZS9qcGVnfGFEVXdMMmcxWVM4eE5UQTNPREUxTVRBMk1UVXpOQzh5TURBd1h6QXlNREF3TURFeU1EQXdNMlZtTW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8OGNlNWI0MzA0NmU3ZTU4OWJhNTljNjhiNGRkMDBmOWVjYWYxZjE4MDU5OWEzNTIwOWRmY2MzMTdjZDAwOTY0ZA","altText":"2000_020000120003ef2c000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_020000120003ef2c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000120003ef2c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjY4MXxpbWFnZS9qcGVnfGFEa3hMMmcxTmk4eE5UQTNPREUxTVRFNU1qWXdOaTh4TkRRd1h6QXlNREF3TURFeU1EQXdNMlZtTW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8NjNmZmJmMWMxOTAwOTY5NmVjZGRhMjdjMjU2OGZmNWVlNTVmMDhhOWRlNDRjOWNhNTA2ODRiMTQzM2FlMjQ1MQ","altText":"1440_020000120003ef2c000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_020000120003ef2c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000120003ef2c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjY4MXxpbWFnZS9qcGVnfGFEa3pMMmcxTXk4eE5UQTNPREUxTVRJMU9ERTBNaTh4TWpnd1h6QXlNREF3TURFeU1EQXdNMlZtTW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8YjQwZjlhYTc3MmJjNGNlZjljNjU0YTcyOGE2OTlkZmQ2OGU2OWRjMzVmZGYxZjg0OGFlOWI5YTUyYWExNGM2MA","altText":"1280_020000120003ef2c000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_020000120003ef2c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000120003ef2c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjY4MXxpbWFnZS9qcGVnfGFHSXlMMmcwT1M4eE5UQTNPREUxTVRVeU1ESTROaTh4TURJMFh6QXlNREF3TURFeU1EQXdNMlZtTW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8ZTM4MWJmNDBmOGVkZDg2NWZjOTZlMDcyZTdiNmVkYzk5ZjY1ZGY5MDgyYTdkYjM5YjI3MmM4OTdkYjQ3ZjQ5MQ","altText":"1024_020000120003ef2c000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_020000120003ef2c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000120003ef2c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzU5M3xpbWFnZS9qcGVnfGFETXpMMmcwTWk4eE5UQTNPREUxTVRjNE1qUXpNQzgzTmpoZk1ESXdNREF3TVRJd01EQXpaV1l5WXpBd01ERXdNR0kyWDBSRkxtcHdad3xkNzg0ZGNiZTc3YzllMjY4OTc5YWYwOWJlZTYwMjZlMGU4MjNhOWNkOTljMmNlOGEzNjE4NDIwNzk3ZWQxYTE3","altText":"768_020000120003ef2c000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_020000120003ef2c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000120003ef2c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzQ3MnxpbWFnZS9qcGVnfGFEUTJMMmd3Wmk4eE5UQTNPREUxTWpBME5EVTNOQzgwT0RCZk1ESXdNREF3TVRJd01EQXpaV1l5WXpBd01ERXdNR0kyWDBSRkxtcHdad3xjZDNjOWViMTQzMWU4ODVlY2VhNmNmODAwY2U2NWQ4MmM3MzIyMDYyNTA4ZDhjZjYzYjY1ZDNmMWIzZmI0ZWIy","altText":"480_020000120003ef2c000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_020000120003ef2c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000120003ef2c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDU4fGltYWdlL2pwZWd8YURFMkwyZ3hOaTh4TlRBM09ERTFNakkwTVRFNE1pOHlNREJmTURJd01EQXdNVEl3TURBelpXWXlZekF3TURFd01HSTJYMFJGTG1wd1p3fDQxZmNiOTdkMWNmMThjNGZmZmMyMjFlYTFjYTg2NzllY2VlZmVmZDgwZDcwODkwOTVjNjA5YTQyODRkOTI0MDQ","altText":"200_020000120003ef2c000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_020000120003ef2c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000120003ef2c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjYxfGltYWdlL2pwZWd8YURsakwyZzNZeTh4TlRBM09ERTFNekUxT0RZNE5pOHhNakJmTURJd01EQXdNVEl3TURBelpXWXlZekF3TURFd01HSTJYMFJGTG1wd1p3fDI1N2NkMjM3NzI2Y2M2MmVkMWNiMDU1MGQ0NWIwMjI1OGM0YWYyNzcyMjg2N2NiMzJmMjc4N2RkMmRhN2IxOWY","altText":"120_020000120003ef2c000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_020000120003ef2c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNzEyMzJ8aW1hZ2UvanBlZ3xhR00wTDJoaU5pOHhOVEEzT0RFMU1EUXpPRGswTWd8MzQyYzUxN2E2ODk4NDk3OWExODEwMmU5NTJmZGRhNDM1ZWQ0YzZhMjRhZDRhMjc4MDI1OGY1NWI2OTY0MDFhMA","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"020000120003ef2c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000120001ad0b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDQ2MnxpbWFnZS9qcGVnfGFHTTVMMmcxTUM4eE5UQTJOVGt4T0RFME5EVTBNaTh5TURBd1h6QXlNREF3TURFeU1EQXdNV0ZrTUdJd01EQXhNREJpTmw5RVJTNXFjR2N8OTNhNjFiOTk2MTcwNmI3MDYwZjUzYjQzZTkyYzNhM2FlMGEwMDIyODdjMTJkNTFlN2UwZTczZGZjYjI1Njc3ZQ","altText":"2000_020000120001ad0b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001ad0b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000120001ad0b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDQ2MnxpbWFnZS9qcGVnfGFHTTVMMmcxTUM4eE5UQTJOVGt4T0RFME5EVTBNaTh5TURBd1h6QXlNREF3TURFeU1EQXdNV0ZrTUdJd01EQXhNREJpTmw5RVJTNXFjR2N8OTNhNjFiOTk2MTcwNmI3MDYwZjUzYjQzZTkyYzNhM2FlMGEwMDIyODdjMTJkNTFlN2UwZTczZGZjYjI1Njc3ZQ","altText":"2000_020000120001ad0b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001ad0b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000120001ad0b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDQ2MnxpbWFnZS9qcGVnfGFHTTVMMmcxTUM4eE5UQTJOVGt4T0RFME5EVTBNaTh5TURBd1h6QXlNREF3TURFeU1EQXdNV0ZrTUdJd01EQXhNREJpTmw5RVJTNXFjR2N8OTNhNjFiOTk2MTcwNmI3MDYwZjUzYjQzZTkyYzNhM2FlMGEwMDIyODdjMTJkNTFlN2UwZTczZGZjYjI1Njc3ZQ","altText":"2000_020000120001ad0b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001ad0b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000120001ad0b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDQwfGltYWdlL2pwZWd8YUdZMkwyZ3hZeTh4TlRBMk5Ua3hPVEk1TVRReU1pOHlNREJmTURJd01EQXdNVEl3TURBeFlXUXdZakF3TURFd01HSTJYMFJGTG1wd1p3fDU5ZTViMWUxYTlhOTlmMDBmYzk0NmY1NmYzZGYxODA4MDhmZTYwYjRhNTFkMWU4Njc0MGJmYTkxMzgwMmY4OWY","altText":"200_020000120001ad0b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001ad0b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000120001ad0b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDQwfGltYWdlL2pwZWd8YUdZMkwyZ3hZeTh4TlRBMk5Ua3hPVEk1TVRReU1pOHlNREJmTURJd01EQXdNVEl3TURBeFlXUXdZakF3TURFd01HSTJYMFJGTG1wd1p3fDU5ZTViMWUxYTlhOTlmMDBmYzk0NmY1NmYzZGYxODA4MDhmZTYwYjRhNTFkMWU4Njc0MGJmYTkxMzgwMmY4OWY","altText":"200_020000120001ad0b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001ad0b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000120001ad0b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDQ2MnxpbWFnZS9qcGVnfGFHTTVMMmcxTUM4eE5UQTJOVGt4T0RFME5EVTBNaTh5TURBd1h6QXlNREF3TURFeU1EQXdNV0ZrTUdJd01EQXhNREJpTmw5RVJTNXFjR2N8OTNhNjFiOTk2MTcwNmI3MDYwZjUzYjQzZTkyYzNhM2FlMGEwMDIyODdjMTJkNTFlN2UwZTczZGZjYjI1Njc3ZQ","altText":"2000_020000120001ad0b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001ad0b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000120001ad0b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDQ2MnxpbWFnZS9qcGVnfGFHWTVMMmcwT1M4eE5UQTJOVGt4T0RNME1URTFNQzh4TkRRd1h6QXlNREF3TURFeU1EQXdNV0ZrTUdJd01EQXhNREJpTmw5RVJTNXFjR2N8NDU2ODA3MjZlYTVmZjM4NjIwMWE0ZjQzNGM5ZmVkMGM4OTVmOTQwOTBiNmM3Y2JmMTQ4NjAzMTQ3ZDhiMzJiYw","altText":"1440_020000120001ad0b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000120001ad0b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000120001ad0b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDQ2MnxpbWFnZS9qcGVnfGFETmpMMmcwTXk4eE5UQTJOVGt4T0RVek56YzFPQzh4TWpnd1h6QXlNREF3TURFeU1EQXdNV0ZrTUdJd01EQXhNREJpTmw5RVJTNXFjR2N8N2ZhNmNlZTI2YmNlYjE3M2QwMDVhN2U1Zjc5MDMzYzZiNjBjYWRiZGJiYjE2NDU5ZmY3ZGQwNjIxOTQ5OGY4MA","altText":"1280_020000120001ad0b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000120001ad0b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000120001ad0b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDQ2MnxpbWFnZS9qcGVnfGFEWmpMMmd6WXk4eE5UQTJOVGt4T0Rjek5ETTJOaTh4TURJMFh6QXlNREF3TURFeU1EQXdNV0ZrTUdJd01EQXhNREJpTmw5RVJTNXFjR2N8OTZmNDU4MGJkYjJhMzhmNzZlMGU3MzkzMjZjYmFkODE3MjQxZTZjN2MwNGM4ZmUwZTIzYzdhY2Y3NWM5NzkwNg","altText":"1024_020000120001ad0b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000120001ad0b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000120001ad0b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDQ2MnxpbWFnZS9qcGVnfGFHRmpMMmd6T0M4eE5UQTJOVGt4T0RnMk5UUXpPQzgzTmpoZk1ESXdNREF3TVRJd01EQXhZV1F3WWpBd01ERXdNR0kyWDBSRkxtcHdad3xiNDU0NzBmZDM5ZGUzNzliODQ3NzFlMWYwMGMyOGJmMzhkMGNlZjdjMzQzMmI0OTUzMTY5NWM1NmQ4OGFkN2Q1","altText":"768_020000120001ad0b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000120001ad0b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000120001ad0b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDU4NnxpbWFnZS9qcGVnfGFETTNMMmd4T1M4eE5UQTJOVGt4T1RFMk1ETTFNQzgwT0RCZk1ESXdNREF3TVRJd01EQXhZV1F3WWpBd01ERXdNR0kyWDBSRkxtcHdad3w4ZTQ0NWRlY2VhNGEwYmRiMjZmNjIxYzMxMGY4YTY5YWU2N2YyNGMxMDNkZWMzYzA3ODliY2FlOGYzM2E1M2I1","altText":"480_020000120001ad0b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000120001ad0b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000120001ad0b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDQwfGltYWdlL2pwZWd8YUdZMkwyZ3hZeTh4TlRBMk5Ua3hPVEk1TVRReU1pOHlNREJmTURJd01EQXdNVEl3TURBeFlXUXdZakF3TURFd01HSTJYMFJGTG1wd1p3fDU5ZTViMWUxYTlhOTlmMDBmYzk0NmY1NmYzZGYxODA4MDhmZTYwYjRhNTFkMWU4Njc0MGJmYTkxMzgwMmY4OWY","altText":"200_020000120001ad0b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001ad0b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000120001ad0b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTIzfGltYWdlL2pwZWd8YUdaaUwyZ3pNeTh4TlRBMk5Ua3hPVGt4TkRBeE5DOHhNakJmTURJd01EQXdNVEl3TURBeFlXUXdZakF3TURFd01HSTJYMFJGTG1wd1p3fGYxYmU3MTk2MTU0YjEwY2U4NWUwMzg1NTY2ODgxNmQwNTYwNDVhNDhjMzY2NzczYTExZTUyZjUwZDU2ZDlmZjc","altText":"120_020000120001ad0b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000120001ad0b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzOTcxOXxpbWFnZS9qcGVnfGFHRmlMMmhoTlM4eE5UQTJOVGt4TnpjNE5EQTVOQXwyYWQyNzk1NTIxNjZiMjI4NmUyOTkwYjY5NzFkY2E0NzNlMjdiMzY5MzMyNjQyYmJiMzNjNzlmOGYyM2YwNjhm","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000120001ad0b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-10934474-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTc1M3xpbWFnZS9qcGVnfGFEbGlMMmd6Wmk4eE5URXlOakUzTVRRNE5ERTVNQzh5TURBd1h6RXdPVE0wTkRjMFgwUkZMbXB3Wnd8ODU1ZjI3YjU3NTc0ODkxMjQ2NzM2N2Q0NWZiZGY5MTNhOTlhNWY4N2YyODU4NjFiOTg4YTgyZDdiNWQwNmJhNg","altText":"2000_10934474_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_10934474_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-10934474-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTc1M3xpbWFnZS9qcGVnfGFEbGlMMmd6Wmk4eE5URXlOakUzTVRRNE5ERTVNQzh5TURBd1h6RXdPVE0wTkRjMFgwUkZMbXB3Wnd8ODU1ZjI3YjU3NTc0ODkxMjQ2NzM2N2Q0NWZiZGY5MTNhOTlhNWY4N2YyODU4NjFiOTg4YTgyZDdiNWQwNmJhNg","altText":"2000_10934474_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_10934474_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-10934474-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTc1M3xpbWFnZS9qcGVnfGFEbGlMMmd6Wmk4eE5URXlOakUzTVRRNE5ERTVNQzh5TURBd1h6RXdPVE0wTkRjMFgwUkZMbXB3Wnd8ODU1ZjI3YjU3NTc0ODkxMjQ2NzM2N2Q0NWZiZGY5MTNhOTlhNWY4N2YyODU4NjFiOTg4YTgyZDdiNWQwNmJhNg","altText":"2000_10934474_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_10934474_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-10934474-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTM4fGltYWdlL2pwZWd8YURCbEwyZ3pNaTh4TlRFeU5qRTNNVGczTnpRd05pOHlNREJmTVRBNU16UTBOelJmUkVVdWFuQm58MmY1M2VhZDgyZTc0NGVmNGQwMTNhZWE4N2JlN2FiNjMxYjNhODE5MDE3NmFlMzZiNjE5NjViMDY4ZjI1Mzg3Nw","altText":"200_10934474_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_10934474_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-10934474-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTM4fGltYWdlL2pwZWd8YURCbEwyZ3pNaTh4TlRFeU5qRTNNVGczTnpRd05pOHlNREJmTVRBNU16UTBOelJmUkVVdWFuQm58MmY1M2VhZDgyZTc0NGVmNGQwMTNhZWE4N2JlN2FiNjMxYjNhODE5MDE3NmFlMzZiNjE5NjViMDY4ZjI1Mzg3Nw","altText":"200_10934474_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_10934474_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-10934474-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTc1M3xpbWFnZS9qcGVnfGFEbGlMMmd6Wmk4eE5URXlOakUzTVRRNE5ERTVNQzh5TURBd1h6RXdPVE0wTkRjMFgwUkZMbXB3Wnd8ODU1ZjI3YjU3NTc0ODkxMjQ2NzM2N2Q0NWZiZGY5MTNhOTlhNWY4N2YyODU4NjFiOTg4YTgyZDdiNWQwNmJhNg","altText":"2000_10934474_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_10934474_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-10934474-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTc1M3xpbWFnZS9qcGVnfGFEbGxMMmd6WXk4eE5URXlOakUzTVRVME9UY3lOaTh4TkRRd1h6RXdPVE0wTkRjMFgwUkZMbXB3Wnd8ZDI0ODBkYTg1YmY2NzkzNTkyMzhiODJiMjJlZGUzNjgwMzU4ZjY2ZTE2YmFiMTljZDJhNmIzYjE5OTkzN2EyZA","altText":"1440_10934474_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_10934474_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-10934474-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTc1M3xpbWFnZS9qcGVnfGFEaGpMMmd6T1M4eE5URXlOakUzTVRZeE5USTJNaTh4TWpnd1h6RXdPVE0wTkRjMFgwUkZMbXB3Wnd8NDQ0MzNhZGNhZWRiOWI2NjIxMGQ5NWRjYmExYTA0YWVlZWUzNTUzYzcyNWEwYjIyNmRjZmIyZTJhNDUzNjI1OA","altText":"1280_10934474_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_10934474_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-10934474-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTg0OHxpbWFnZS9qcGVnfGFHTmlMMmd6T0M4eE5URXlOakUzTVRZNE1EYzVPQzh4TURJMFh6RXdPVE0wTkRjMFgwUkZMbXB3Wnd8ZmUxMDQ5NmEzYmYxOWQ0MjFkNjBmM2FiZTE2YzZhYjJjNTRhOGE0Yzk0NTNkZDZlYjUzNDBmOTMyNjAyY2ZmOA","altText":"1024_10934474_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_10934474_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-10934474-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjI0NHxpbWFnZS9qcGVnfGFHTmtMMmd6TlM4eE5URXlOakUzTVRjME5qTXpOQzgzTmpoZk1UQTVNelEwTnpSZlJFVXVhbkJufGNkN2FiODU4N2MxNWU5ODNlNzJkOWQ1ZDFhYTkyNWI1YmVjODQ5NGIxNDI0MmFhMjkyYjQwZWYwMjRjN2IxYzA","altText":"768_10934474_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_10934474_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-10934474-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NzA0fGltYWdlL2pwZWd8YUdKakwyZ3pNaTh4TlRFeU5qRTNNVGd4TVRnM01DODBPREJmTVRBNU16UTBOelJmUkVVdWFuQm58Y2E4N2Y4MTk2ZDIzNmI0ZTNlNDQxYjE2OThjNWM4OTkxODk0ODY4MDg4N2M3YmQwOTE1ODFiOTBjODQ3MGQ1OA","altText":"480_10934474_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_10934474_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-10934474-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTM4fGltYWdlL2pwZWd8YURCbEwyZ3pNaTh4TlRFeU5qRTNNVGczTnpRd05pOHlNREJmTVRBNU16UTBOelJmUkVVdWFuQm58MmY1M2VhZDgyZTc0NGVmNGQwMTNhZWE4N2JlN2FiNjMxYjNhODE5MDE3NmFlMzZiNjE5NjViMDY4ZjI1Mzg3Nw","altText":"200_10934474_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_10934474_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-10934474-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzgxfGltYWdlL2pwZWd8YURaa0wyZ3hZeTh4TlRFeU5qRTNNakEzTkRBeE5DOHhNakJmTVRBNU16UTBOelJmUkVVdWFuQm58YWIyYTYxMTVmOWQ4YjczYWQ1MDFkYmY5Y2JmZDlmZTI3MmE1YmQzNmEzY2FkOGZkY2U3ZTczYjEzY2NlODI2OQ","altText":"120_10934474_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_10934474_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3MzM1MnxpbWFnZS9qcGVnfGFHSXpMMmcwWVM4eE5UQTVOVGN6TmpVMk5UYzVNQXw2ZDkwNDI0MWVlY2M3ZTdjNzBjZjIxYmNkODA5NDNiNzBkYjI0MmQ4YjIwY2E4YzIwNjg3YjgxOGFkZDcxMGMz","altText":"","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"10934474_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNjU2Njl8aW1hZ2UvanBlZ3xhR0l5TDJneE9DOHhOVEU0TWpreU5UQXpOelU1T0F8YTNiZjQwNmViM2QzYjZkZmM3YjJkYjBhMzYxZGM5MjBkMzNiMjU1M2QyYWRiNmU3NTNjZmRlYzcwMDcyNTcyMw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000120003ee9f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0NDgxODl8aW1hZ2UvanBlZ3xhREE1TDJneE9TOHhOVEU0TWpreU5UQXdORGd6TUF8MGM3ZTliZTRhODBjZDhlMDgyMTNlYTQ5Nzc0OTYyODBiY2JjNDJlY2Y2NWFiMTAxNTg4ZGJkMDUyY2E3MDI0Yg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"020000120003ee12000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000120003ef2c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjY4MXxpbWFnZS9qcGVnfGFEVXdMMmcxWVM4eE5UQTNPREUxTVRBMk1UVXpOQzh5TURBd1h6QXlNREF3TURFeU1EQXdNMlZtTW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8OGNlNWI0MzA0NmU3ZTU4OWJhNTljNjhiNGRkMDBmOWVjYWYxZjE4MDU5OWEzNTIwOWRmY2MzMTdjZDAwOTY0ZA","altText":"2000_020000120003ef2c000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_020000120003ef2c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000120003ef2c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjY4MXxpbWFnZS9qcGVnfGFEVXdMMmcxWVM4eE5UQTNPREUxTVRBMk1UVXpOQzh5TURBd1h6QXlNREF3TURFeU1EQXdNMlZtTW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8OGNlNWI0MzA0NmU3ZTU4OWJhNTljNjhiNGRkMDBmOWVjYWYxZjE4MDU5OWEzNTIwOWRmY2MzMTdjZDAwOTY0ZA","altText":"2000_020000120003ef2c000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_020000120003ef2c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000120003ef2c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjY4MXxpbWFnZS9qcGVnfGFEVXdMMmcxWVM4eE5UQTNPREUxTVRBMk1UVXpOQzh5TURBd1h6QXlNREF3TURFeU1EQXdNMlZtTW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8OGNlNWI0MzA0NmU3ZTU4OWJhNTljNjhiNGRkMDBmOWVjYWYxZjE4MDU5OWEzNTIwOWRmY2MzMTdjZDAwOTY0ZA","altText":"2000_020000120003ef2c000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_020000120003ef2c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000120003ef2c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDU4fGltYWdlL2pwZWd8YURFMkwyZ3hOaTh4TlRBM09ERTFNakkwTVRFNE1pOHlNREJmTURJd01EQXdNVEl3TURBelpXWXlZekF3TURFd01HSTJYMFJGTG1wd1p3fDQxZmNiOTdkMWNmMThjNGZmZmMyMjFlYTFjYTg2NzllY2VlZmVmZDgwZDcwODkwOTVjNjA5YTQyODRkOTI0MDQ","altText":"200_020000120003ef2c000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_020000120003ef2c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000120003ef2c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDU4fGltYWdlL2pwZWd8YURFMkwyZ3hOaTh4TlRBM09ERTFNakkwTVRFNE1pOHlNREJmTURJd01EQXdNVEl3TURBelpXWXlZekF3TURFd01HSTJYMFJGTG1wd1p3fDQxZmNiOTdkMWNmMThjNGZmZmMyMjFlYTFjYTg2NzllY2VlZmVmZDgwZDcwODkwOTVjNjA5YTQyODRkOTI0MDQ","altText":"200_020000120003ef2c000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_020000120003ef2c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000120003ef2c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjY4MXxpbWFnZS9qcGVnfGFEVXdMMmcxWVM4eE5UQTNPREUxTVRBMk1UVXpOQzh5TURBd1h6QXlNREF3TURFeU1EQXdNMlZtTW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8OGNlNWI0MzA0NmU3ZTU4OWJhNTljNjhiNGRkMDBmOWVjYWYxZjE4MDU5OWEzNTIwOWRmY2MzMTdjZDAwOTY0ZA","altText":"2000_020000120003ef2c000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_020000120003ef2c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000120003ef2c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjY4MXxpbWFnZS9qcGVnfGFEa3hMMmcxTmk4eE5UQTNPREUxTVRFNU1qWXdOaTh4TkRRd1h6QXlNREF3TURFeU1EQXdNMlZtTW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8NjNmZmJmMWMxOTAwOTY5NmVjZGRhMjdjMjU2OGZmNWVlNTVmMDhhOWRlNDRjOWNhNTA2ODRiMTQzM2FlMjQ1MQ","altText":"1440_020000120003ef2c000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_020000120003ef2c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000120003ef2c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjY4MXxpbWFnZS9qcGVnfGFEa3pMMmcxTXk4eE5UQTNPREUxTVRJMU9ERTBNaTh4TWpnd1h6QXlNREF3TURFeU1EQXdNMlZtTW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8YjQwZjlhYTc3MmJjNGNlZjljNjU0YTcyOGE2OTlkZmQ2OGU2OWRjMzVmZGYxZjg0OGFlOWI5YTUyYWExNGM2MA","altText":"1280_020000120003ef2c000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_020000120003ef2c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000120003ef2c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjY4MXxpbWFnZS9qcGVnfGFHSXlMMmcwT1M4eE5UQTNPREUxTVRVeU1ESTROaTh4TURJMFh6QXlNREF3TURFeU1EQXdNMlZtTW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8ZTM4MWJmNDBmOGVkZDg2NWZjOTZlMDcyZTdiNmVkYzk5ZjY1ZGY5MDgyYTdkYjM5YjI3MmM4OTdkYjQ3ZjQ5MQ","altText":"1024_020000120003ef2c000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_020000120003ef2c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000120003ef2c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzU5M3xpbWFnZS9qcGVnfGFETXpMMmcwTWk4eE5UQTNPREUxTVRjNE1qUXpNQzgzTmpoZk1ESXdNREF3TVRJd01EQXpaV1l5WXpBd01ERXdNR0kyWDBSRkxtcHdad3xkNzg0ZGNiZTc3YzllMjY4OTc5YWYwOWJlZTYwMjZlMGU4MjNhOWNkOTljMmNlOGEzNjE4NDIwNzk3ZWQxYTE3","altText":"768_020000120003ef2c000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_020000120003ef2c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000120003ef2c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzQ3MnxpbWFnZS9qcGVnfGFEUTJMMmd3Wmk4eE5UQTNPREUxTWpBME5EVTNOQzgwT0RCZk1ESXdNREF3TVRJd01EQXpaV1l5WXpBd01ERXdNR0kyWDBSRkxtcHdad3xjZDNjOWViMTQzMWU4ODVlY2VhNmNmODAwY2U2NWQ4MmM3MzIyMDYyNTA4ZDhjZjYzYjY1ZDNmMWIzZmI0ZWIy","altText":"480_020000120003ef2c000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_020000120003ef2c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000120003ef2c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDU4fGltYWdlL2pwZWd8YURFMkwyZ3hOaTh4TlRBM09ERTFNakkwTVRFNE1pOHlNREJmTURJd01EQXdNVEl3TURBelpXWXlZekF3TURFd01HSTJYMFJGTG1wd1p3fDQxZmNiOTdkMWNmMThjNGZmZmMyMjFlYTFjYTg2NzllY2VlZmVmZDgwZDcwODkwOTVjNjA5YTQyODRkOTI0MDQ","altText":"200_020000120003ef2c000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_020000120003ef2c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000120003ef2c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjYxfGltYWdlL2pwZWd8YURsakwyZzNZeTh4TlRBM09ERTFNekUxT0RZNE5pOHhNakJmTURJd01EQXdNVEl3TURBelpXWXlZekF3TURFd01HSTJYMFJGTG1wd1p3fDI1N2NkMjM3NzI2Y2M2MmVkMWNiMDU1MGQ0NWIwMjI1OGM0YWYyNzcyMjg2N2NiMzJmMjc4N2RkMmRhN2IxOWY","altText":"120_020000120003ef2c000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_020000120003ef2c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNzEyMzJ8aW1hZ2UvanBlZ3xhR00wTDJoaU5pOHhOVEEzT0RFMU1EUXpPRGswTWd8MzQyYzUxN2E2ODk4NDk3OWExODEwMmU5NTJmZGRhNDM1ZWQ0YzZhMjRhZDRhMjc4MDI1OGY1NWI2OTY0MDFhMA","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"020000120003ef2c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000120001ad0b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDQ2MnxpbWFnZS9qcGVnfGFHTTVMMmcxTUM4eE5UQTJOVGt4T0RFME5EVTBNaTh5TURBd1h6QXlNREF3TURFeU1EQXdNV0ZrTUdJd01EQXhNREJpTmw5RVJTNXFjR2N8OTNhNjFiOTk2MTcwNmI3MDYwZjUzYjQzZTkyYzNhM2FlMGEwMDIyODdjMTJkNTFlN2UwZTczZGZjYjI1Njc3ZQ","altText":"2000_020000120001ad0b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001ad0b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000120001ad0b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDQ2MnxpbWFnZS9qcGVnfGFHTTVMMmcxTUM4eE5UQTJOVGt4T0RFME5EVTBNaTh5TURBd1h6QXlNREF3TURFeU1EQXdNV0ZrTUdJd01EQXhNREJpTmw5RVJTNXFjR2N8OTNhNjFiOTk2MTcwNmI3MDYwZjUzYjQzZTkyYzNhM2FlMGEwMDIyODdjMTJkNTFlN2UwZTczZGZjYjI1Njc3ZQ","altText":"2000_020000120001ad0b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001ad0b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000120001ad0b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDQ2MnxpbWFnZS9qcGVnfGFHTTVMMmcxTUM4eE5UQTJOVGt4T0RFME5EVTBNaTh5TURBd1h6QXlNREF3TURFeU1EQXdNV0ZrTUdJd01EQXhNREJpTmw5RVJTNXFjR2N8OTNhNjFiOTk2MTcwNmI3MDYwZjUzYjQzZTkyYzNhM2FlMGEwMDIyODdjMTJkNTFlN2UwZTczZGZjYjI1Njc3ZQ","altText":"2000_020000120001ad0b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001ad0b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000120001ad0b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDQwfGltYWdlL2pwZWd8YUdZMkwyZ3hZeTh4TlRBMk5Ua3hPVEk1TVRReU1pOHlNREJmTURJd01EQXdNVEl3TURBeFlXUXdZakF3TURFd01HSTJYMFJGTG1wd1p3fDU5ZTViMWUxYTlhOTlmMDBmYzk0NmY1NmYzZGYxODA4MDhmZTYwYjRhNTFkMWU4Njc0MGJmYTkxMzgwMmY4OWY","altText":"200_020000120001ad0b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001ad0b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000120001ad0b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDQwfGltYWdlL2pwZWd8YUdZMkwyZ3hZeTh4TlRBMk5Ua3hPVEk1TVRReU1pOHlNREJmTURJd01EQXdNVEl3TURBeFlXUXdZakF3TURFd01HSTJYMFJGTG1wd1p3fDU5ZTViMWUxYTlhOTlmMDBmYzk0NmY1NmYzZGYxODA4MDhmZTYwYjRhNTFkMWU4Njc0MGJmYTkxMzgwMmY4OWY","altText":"200_020000120001ad0b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001ad0b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000120001ad0b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDQ2MnxpbWFnZS9qcGVnfGFHTTVMMmcxTUM4eE5UQTJOVGt4T0RFME5EVTBNaTh5TURBd1h6QXlNREF3TURFeU1EQXdNV0ZrTUdJd01EQXhNREJpTmw5RVJTNXFjR2N8OTNhNjFiOTk2MTcwNmI3MDYwZjUzYjQzZTkyYzNhM2FlMGEwMDIyODdjMTJkNTFlN2UwZTczZGZjYjI1Njc3ZQ","altText":"2000_020000120001ad0b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001ad0b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000120001ad0b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDQ2MnxpbWFnZS9qcGVnfGFHWTVMMmcwT1M4eE5UQTJOVGt4T0RNME1URTFNQzh4TkRRd1h6QXlNREF3TURFeU1EQXdNV0ZrTUdJd01EQXhNREJpTmw5RVJTNXFjR2N8NDU2ODA3MjZlYTVmZjM4NjIwMWE0ZjQzNGM5ZmVkMGM4OTVmOTQwOTBiNmM3Y2JmMTQ4NjAzMTQ3ZDhiMzJiYw","altText":"1440_020000120001ad0b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000120001ad0b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000120001ad0b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDQ2MnxpbWFnZS9qcGVnfGFETmpMMmcwTXk4eE5UQTJOVGt4T0RVek56YzFPQzh4TWpnd1h6QXlNREF3TURFeU1EQXdNV0ZrTUdJd01EQXhNREJpTmw5RVJTNXFjR2N8N2ZhNmNlZTI2YmNlYjE3M2QwMDVhN2U1Zjc5MDMzYzZiNjBjYWRiZGJiYjE2NDU5ZmY3ZGQwNjIxOTQ5OGY4MA","altText":"1280_020000120001ad0b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000120001ad0b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000120001ad0b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDQ2MnxpbWFnZS9qcGVnfGFEWmpMMmd6WXk4eE5UQTJOVGt4T0Rjek5ETTJOaTh4TURJMFh6QXlNREF3TURFeU1EQXdNV0ZrTUdJd01EQXhNREJpTmw5RVJTNXFjR2N8OTZmNDU4MGJkYjJhMzhmNzZlMGU3MzkzMjZjYmFkODE3MjQxZTZjN2MwNGM4ZmUwZTIzYzdhY2Y3NWM5NzkwNg","altText":"1024_020000120001ad0b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000120001ad0b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000120001ad0b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDQ2MnxpbWFnZS9qcGVnfGFHRmpMMmd6T0M4eE5UQTJOVGt4T0RnMk5UUXpPQzgzTmpoZk1ESXdNREF3TVRJd01EQXhZV1F3WWpBd01ERXdNR0kyWDBSRkxtcHdad3xiNDU0NzBmZDM5ZGUzNzliODQ3NzFlMWYwMGMyOGJmMzhkMGNlZjdjMzQzMmI0OTUzMTY5NWM1NmQ4OGFkN2Q1","altText":"768_020000120001ad0b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000120001ad0b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000120001ad0b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDU4NnxpbWFnZS9qcGVnfGFETTNMMmd4T1M4eE5UQTJOVGt4T1RFMk1ETTFNQzgwT0RCZk1ESXdNREF3TVRJd01EQXhZV1F3WWpBd01ERXdNR0kyWDBSRkxtcHdad3w4ZTQ0NWRlY2VhNGEwYmRiMjZmNjIxYzMxMGY4YTY5YWU2N2YyNGMxMDNkZWMzYzA3ODliY2FlOGYzM2E1M2I1","altText":"480_020000120001ad0b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000120001ad0b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000120001ad0b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDQwfGltYWdlL2pwZWd8YUdZMkwyZ3hZeTh4TlRBMk5Ua3hPVEk1TVRReU1pOHlNREJmTURJd01EQXdNVEl3TURBeFlXUXdZakF3TURFd01HSTJYMFJGTG1wd1p3fDU5ZTViMWUxYTlhOTlmMDBmYzk0NmY1NmYzZGYxODA4MDhmZTYwYjRhNTFkMWU4Njc0MGJmYTkxMzgwMmY4OWY","altText":"200_020000120001ad0b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001ad0b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000120001ad0b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTIzfGltYWdlL2pwZWd8YUdaaUwyZ3pNeTh4TlRBMk5Ua3hPVGt4TkRBeE5DOHhNakJmTURJd01EQXdNVEl3TURBeFlXUXdZakF3TURFd01HSTJYMFJGTG1wd1p3fGYxYmU3MTk2MTU0YjEwY2U4NWUwMzg1NTY2ODgxNmQwNTYwNDVhNDhjMzY2NzczYTExZTUyZjUwZDU2ZDlmZjc","altText":"120_020000120001ad0b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000120001ad0b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzOTcxOXxpbWFnZS9qcGVnfGFHRmlMMmhoTlM4eE5UQTJOVGt4TnpjNE5EQTVOQXwyYWQyNzk1NTIxNjZiMjI4NmUyOTkwYjY5NzFkY2E0NzNlMjdiMzY5MzMyNjQyYmJiMzNjNzlmOGYyM2YwNjhm","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000120001ad0b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-10934474-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTc1M3xpbWFnZS9qcGVnfGFEbGlMMmd6Wmk4eE5URXlOakUzTVRRNE5ERTVNQzh5TURBd1h6RXdPVE0wTkRjMFgwUkZMbXB3Wnd8ODU1ZjI3YjU3NTc0ODkxMjQ2NzM2N2Q0NWZiZGY5MTNhOTlhNWY4N2YyODU4NjFiOTg4YTgyZDdiNWQwNmJhNg","altText":"2000_10934474_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_10934474_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-10934474-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTc1M3xpbWFnZS9qcGVnfGFEbGlMMmd6Wmk4eE5URXlOakUzTVRRNE5ERTVNQzh5TURBd1h6RXdPVE0wTkRjMFgwUkZMbXB3Wnd8ODU1ZjI3YjU3NTc0ODkxMjQ2NzM2N2Q0NWZiZGY5MTNhOTlhNWY4N2YyODU4NjFiOTg4YTgyZDdiNWQwNmJhNg","altText":"2000_10934474_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_10934474_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-10934474-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTc1M3xpbWFnZS9qcGVnfGFEbGlMMmd6Wmk4eE5URXlOakUzTVRRNE5ERTVNQzh5TURBd1h6RXdPVE0wTkRjMFgwUkZMbXB3Wnd8ODU1ZjI3YjU3NTc0ODkxMjQ2NzM2N2Q0NWZiZGY5MTNhOTlhNWY4N2YyODU4NjFiOTg4YTgyZDdiNWQwNmJhNg","altText":"2000_10934474_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_10934474_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-10934474-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTM4fGltYWdlL2pwZWd8YURCbEwyZ3pNaTh4TlRFeU5qRTNNVGczTnpRd05pOHlNREJmTVRBNU16UTBOelJmUkVVdWFuQm58MmY1M2VhZDgyZTc0NGVmNGQwMTNhZWE4N2JlN2FiNjMxYjNhODE5MDE3NmFlMzZiNjE5NjViMDY4ZjI1Mzg3Nw","altText":"200_10934474_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_10934474_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-10934474-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTM4fGltYWdlL2pwZWd8YURCbEwyZ3pNaTh4TlRFeU5qRTNNVGczTnpRd05pOHlNREJmTVRBNU16UTBOelJmUkVVdWFuQm58MmY1M2VhZDgyZTc0NGVmNGQwMTNhZWE4N2JlN2FiNjMxYjNhODE5MDE3NmFlMzZiNjE5NjViMDY4ZjI1Mzg3Nw","altText":"200_10934474_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_10934474_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-10934474-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTc1M3xpbWFnZS9qcGVnfGFEbGlMMmd6Wmk4eE5URXlOakUzTVRRNE5ERTVNQzh5TURBd1h6RXdPVE0wTkRjMFgwUkZMbXB3Wnd8ODU1ZjI3YjU3NTc0ODkxMjQ2NzM2N2Q0NWZiZGY5MTNhOTlhNWY4N2YyODU4NjFiOTg4YTgyZDdiNWQwNmJhNg","altText":"2000_10934474_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_10934474_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-10934474-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTc1M3xpbWFnZS9qcGVnfGFEbGxMMmd6WXk4eE5URXlOakUzTVRVME9UY3lOaTh4TkRRd1h6RXdPVE0wTkRjMFgwUkZMbXB3Wnd8ZDI0ODBkYTg1YmY2NzkzNTkyMzhiODJiMjJlZGUzNjgwMzU4ZjY2ZTE2YmFiMTljZDJhNmIzYjE5OTkzN2EyZA","altText":"1440_10934474_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_10934474_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-10934474-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTc1M3xpbWFnZS9qcGVnfGFEaGpMMmd6T1M4eE5URXlOakUzTVRZeE5USTJNaTh4TWpnd1h6RXdPVE0wTkRjMFgwUkZMbXB3Wnd8NDQ0MzNhZGNhZWRiOWI2NjIxMGQ5NWRjYmExYTA0YWVlZWUzNTUzYzcyNWEwYjIyNmRjZmIyZTJhNDUzNjI1OA","altText":"1280_10934474_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_10934474_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-10934474-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTg0OHxpbWFnZS9qcGVnfGFHTmlMMmd6T0M4eE5URXlOakUzTVRZNE1EYzVPQzh4TURJMFh6RXdPVE0wTkRjMFgwUkZMbXB3Wnd8ZmUxMDQ5NmEzYmYxOWQ0MjFkNjBmM2FiZTE2YzZhYjJjNTRhOGE0Yzk0NTNkZDZlYjUzNDBmOTMyNjAyY2ZmOA","altText":"1024_10934474_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_10934474_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-10934474-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjI0NHxpbWFnZS9qcGVnfGFHTmtMMmd6TlM4eE5URXlOakUzTVRjME5qTXpOQzgzTmpoZk1UQTVNelEwTnpSZlJFVXVhbkJufGNkN2FiODU4N2MxNWU5ODNlNzJkOWQ1ZDFhYTkyNWI1YmVjODQ5NGIxNDI0MmFhMjkyYjQwZWYwMjRjN2IxYzA","altText":"768_10934474_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_10934474_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-10934474-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NzA0fGltYWdlL2pwZWd8YUdKakwyZ3pNaTh4TlRFeU5qRTNNVGd4TVRnM01DODBPREJmTVRBNU16UTBOelJmUkVVdWFuQm58Y2E4N2Y4MTk2ZDIzNmI0ZTNlNDQxYjE2OThjNWM4OTkxODk0ODY4MDg4N2M3YmQwOTE1ODFiOTBjODQ3MGQ1OA","altText":"480_10934474_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_10934474_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-10934474-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTM4fGltYWdlL2pwZWd8YURCbEwyZ3pNaTh4TlRFeU5qRTNNVGczTnpRd05pOHlNREJmTVRBNU16UTBOelJmUkVVdWFuQm58MmY1M2VhZDgyZTc0NGVmNGQwMTNhZWE4N2JlN2FiNjMxYjNhODE5MDE3NmFlMzZiNjE5NjViMDY4ZjI1Mzg3Nw","altText":"200_10934474_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_10934474_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-10934474-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzgxfGltYWdlL2pwZWd8YURaa0wyZ3hZeTh4TlRFeU5qRTNNakEzTkRBeE5DOHhNakJmTVRBNU16UTBOelJmUkVVdWFuQm58YWIyYTYxMTVmOWQ4YjczYWQ1MDFkYmY5Y2JmZDlmZTI3MmE1YmQzNmEzY2FkOGZkY2U3ZTczYjEzY2NlODI2OQ","altText":"120_10934474_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_10934474_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3MzM1MnxpbWFnZS9qcGVnfGFHSXpMMmcwWVM4eE5UQTVOVGN6TmpVMk5UYzVNQXw2ZDkwNDI0MWVlY2M3ZTdjNzBjZjIxYmNkODA5NDNiNzBkYjI0MmQ4YjIwY2E4YzIwNjg3YjgxOGFkZDcxMGMz","altText":"","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"10934474_DE.jpg"}],"categories":[{"code":"50004","name":"Pluggable Connection Systems","url":"/c/pluggable-connection-systems","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connection-systems","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10005","name":"Feedthrough Components","url":"/c/feedthrough-components","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"feedthrough-components","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"WAGO's versatile connection technology for through-panel applications offers you limitless flexibility in finding solutions. Select between different combinations of permanent and push-in device connections with direct conductor or solder contacts.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-feedthrough-components"},{"code":"10008","name":"Lighting connection","url":"/c/lighting-connector","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"lighting-connector","superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"50005","name":"Panel Feedthrough Connections","url":"/c/panel-feedthrough-connections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"panel-feedthrough-connections","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10004","name":"Pluggable Connectors","url":"/c/pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"The right solution for every application: Whether on the printed circuit board, in the control cabinet or for lighting connection, WAGO's pluggable connectors quickly and easily connect to the widest variety of applications.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-pluggable-connectors"},{"code":"20039","name":"WINSTA® MIDI","url":"/c/winsta-midi","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"winsta-midi","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"770-793","stock":null,"url":"/pluggable-connectors/snap-in-plug/p/770-793","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["lights","770-793"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4050821458210","primaryCategoryName":"Pluggable Connectors","numberContentUnits":100.0,"numberPackageUnits":100.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20039","name":"WINSTA® MIDI","url":"/c/winsta-midi","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"winsta-midi","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"WINSTA® MIDI","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Snap-in plug","primaryImageUrl":null,"productGroup":null,"nameEn":"Snap-in plug; 3-pole; Cod. B; 4,00 mm²; pink","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"60534811","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Male connector/plug","productColor":{"imageType":null,"format":null,"url":"/medias/0051.png?context=bWFzdGVyfGltYWdlc3wyNTF8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJneU55OW9NV0l2TVRBME1qa3pPVGN6TXpZd09UUXVjRzVufDY3OTAxZWFmOWJhY2IyNDc5NThjNmFjOTcxYWFkODEyMjk1YjRhNGZiMGEyZDk4YjQ5MTcxMjk5NDE5NTJiNDA","altText":"pink","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":"9tUXp_2TaHGd8pX9P5dpiN","hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}