[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"770-795/082-000","name":"Snap-in plug; 5-pole; Cod. B; 4,00 mm²; pink","url":"/pluggable-connectors/snap-in-plug/p/770-795_082-000","description":"<h2>Male connector/plug <i>WINSTA</i>® MIDI with protection against mismating</h2><br/><br/>The <i>WINSTA</i>® MIDI male connector/plug with protection against mismating is the pluggable solution for your use in control cabinets, for lighting connections or on PCBs. On PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to establish connections according to an enormous variety of requirements in next to no time. For greater protection in electrical installations, the pluggable installation connector is equipped with mechanical protection against mismating. The pluggable installation connector offers protection against contact with live components in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). Solutions like the <i>WINSTA</i>® MIDI pluggable installation connectors with B coding are suitable for applications involving process control, for example, for lighting or within data networks. This pluggable installation connector can be used for electrical currents up to 25 A. Thus the product is ideally suitable for high power loads. The <i>WINSTA</i>® MIDI product line allows total flexibility for the installation. With its Push-in CAGE CLAMP® spring pressure connection technology, it achieves error-free, time-saving installation and offers flexibility for meeting various installation requirements.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® MIDI</h3><br/><br/>The WINSTA® Pluggable Connection System allows pluggable electrical installation. This saves time, lowers costs, and reduces the need for servicing. Choose durability and quality – with protection type IP20 from WAGO makes the installation of electrical components substantially easier. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>simple circuits</li><li>for automation controllers</li><li>ready for immediate use</li><li>quick replacement of defective units during ongoing operation</li></ul>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMDk0NzI0fGltYWdlL2pwZWd8YURsbEwyZzBOaTh4TlRFNE9UWXlNREE1TnpBMU5BfDUyMmJmMmUwYzg2YzVhMmY4ZjQ3NTYxOWVhMmNhNzExNTM5YjEwOWJjZjdmZDlmMGFlYThmMTgyMjM1Y2VlZTI","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"14189197_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMDk0NzI0fGltYWdlL2pwZWd8YURsbEwyZzBOaTh4TlRFNE9UWXlNREE1TnpBMU5BfDUyMmJmMmUwYzg2YzVhMmY4ZjQ3NTYxOWVhMmNhNzExNTM5YjEwOWJjZjdmZDlmMGFlYThmMTgyMjM1Y2VlZTI","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"14189197_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-14189183-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDUwMjJ8aW1hZ2UvanBlZ3xhRGs0TDJoak1DOHhOVEE1TlRBd05UVTNOekkwTmk4eU1EQXdYekUwTVRnNU1UZ3pYMFJGTG1wd1p3fGI4MTRhY2I1YTc3NWU0YzY3ODM1NDkzNDMwNmQ1ZDhlNmZlYzlkNzIwZTg2MmY1MjdmMTFiM2JiYzE5NTU5ODU","altText":"2000_14189183_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14189183_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-14189183-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDUwMjJ8aW1hZ2UvanBlZ3xhRGs0TDJoak1DOHhOVEE1TlRBd05UVTNOekkwTmk4eU1EQXdYekUwTVRnNU1UZ3pYMFJGTG1wd1p3fGI4MTRhY2I1YTc3NWU0YzY3ODM1NDkzNDMwNmQ1ZDhlNmZlYzlkNzIwZTg2MmY1MjdmMTFiM2JiYzE5NTU5ODU","altText":"2000_14189183_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14189183_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-14189183-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDUwMjJ8aW1hZ2UvanBlZ3xhRGs0TDJoak1DOHhOVEE1TlRBd05UVTNOekkwTmk4eU1EQXdYekUwTVRnNU1UZ3pYMFJGTG1wd1p3fGI4MTRhY2I1YTc3NWU0YzY3ODM1NDkzNDMwNmQ1ZDhlNmZlYzlkNzIwZTg2MmY1MjdmMTFiM2JiYzE5NTU5ODU","altText":"2000_14189183_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14189183_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-14189183-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjIzfGltYWdlL2pwZWd8YUdJekwyZzNPUzh4TlRBNU5UQXdOekUxTURFeE1DOHlNREJmTVRReE9Ea3hPRE5mUkVVdWFuQm58ODQ1ZWI0MzQ1MDgyOGVmY2YxZTFkMDcxYjlkMzc3NzI0ODk1ODZhMWQ2NDA4YTJmMTNlZDJlZjBlMTI0YzRjOQ","altText":"200_14189183_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14189183_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-14189183-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjIzfGltYWdlL2pwZWd8YUdJekwyZzNPUzh4TlRBNU5UQXdOekUxTURFeE1DOHlNREJmTVRReE9Ea3hPRE5mUkVVdWFuQm58ODQ1ZWI0MzQ1MDgyOGVmY2YxZTFkMDcxYjlkMzc3NzI0ODk1ODZhMWQ2NDA4YTJmMTNlZDJlZjBlMTI0YzRjOQ","altText":"200_14189183_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14189183_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-14189183-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDUwMjJ8aW1hZ2UvanBlZ3xhRGs0TDJoak1DOHhOVEE1TlRBd05UVTNOekkwTmk4eU1EQXdYekUwTVRnNU1UZ3pYMFJGTG1wd1p3fGI4MTRhY2I1YTc3NWU0YzY3ODM1NDkzNDMwNmQ1ZDhlNmZlYzlkNzIwZTg2MmY1MjdmMTFiM2JiYzE5NTU5ODU","altText":"2000_14189183_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14189183_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-14189183-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzUyOXxpbWFnZS9qcGVnfGFHUXhMMmhqWVM4eE5UQTVOVEF3TlRnM01qRTFPQzh4TkRRd1h6RTBNVGc1TVRnelgwUkZMbXB3Wnd8MTgyNzUzY2E0MzhjYmQ2YjZjOTIxOWFjNDJlMzEwYzJjNTA3YzBjYjdkOGM2NDVjYTc3NzI2NWUyODM0N2Q4OQ","altText":"1440_14189183_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_14189183_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-14189183-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzAwMnxpbWFnZS9qcGVnfGFHSTFMMmhsTXk4eE5UQTVOVEF3TmpFek5ETXdNaTh4TWpnd1h6RTBNVGc1TVRnelgwUkZMbXB3Wnd8ZjFlYTE3ZTE4MWNmOWY3MzY3NDZiNDYwNTE2MDg5YTFlZTA2MTVjYTFjZTg5ZjlkNDFjOWE1YTVkYmZhMmU0OA","altText":"1280_14189183_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_14189183_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-14189183-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzkxNHxpbWFnZS9qcGVnfGFHVTFMMmhrWXk4eE5UQTVOVEF3TmpNek1Ea3hNQzh4TURJMFh6RTBNVGc1TVRnelgwUkZMbXB3Wnd8MWY5MGZhMmNjMmM1YmExNzk0YzkwYjE5MDM2MjkxYjI3ZTYxOWFjOWQ4Y2UzNWY0NzUxMjA1NjQ3ZTQ2MjVkMw","altText":"1024_14189183_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_14189183_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-14189183-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDU3NnxpbWFnZS9qcGVnfGFEWTJMMmhrTlM4eE5UQTVOVEF3TmpVNU16QTFOQzgzTmpoZk1UUXhPRGt4T0ROZlJFVXVhbkJufDA5OGEzNjkwN2QxM2Q5NTgzMGM0NDQxYmY5ZDBiZTJlZDEyNGYzNWY2ZDAzOTg5MjkxZWJmY2Q4ODk4OWE5ZGM","altText":"768_14189183_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_14189183_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-14189183-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjA4N3xpbWFnZS9qcGVnfGFEZzNMMmhqT0M4eE5UQTVOVEF3TmpreU1EY3pOQzgwT0RCZk1UUXhPRGt4T0ROZlJFVXVhbkJufGJjYjU4MGU4N2Q3ZDk2Y2M5NGRlODE3NDBhYTljMTMyZjYwYzRlNDZhY2NlMDU4YTdjMzcyZjA0YzBmZjQ1NTc","altText":"480_14189183_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_14189183_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-14189183-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjIzfGltYWdlL2pwZWd8YUdJekwyZzNPUzh4TlRBNU5UQXdOekUxTURFeE1DOHlNREJmTVRReE9Ea3hPRE5mUkVVdWFuQm58ODQ1ZWI0MzQ1MDgyOGVmY2YxZTFkMDcxYjlkMzc3NzI0ODk1ODZhMWQ2NDA4YTJmMTNlZDJlZjBlMTI0YzRjOQ","altText":"200_14189183_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14189183_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-14189183-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjk2fGltYWdlL2pwZWd8YURrMkwyZzJNUzh4TlRBNU5UQXdOemczTVRBd05pOHhNakJmTVRReE9Ea3hPRE5mUkVVdWFuQm58NGNkZTEzOGJlODU5MDA4YTE2OGEyMDU4YTc3MzViZmM1MDAyMWFlNTVjNGU0ODhhNDI2NzYwZTE0NTU3YTI5ZA","altText":"120_14189183_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_14189183_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMDQxNDI1fGltYWdlL2pwZWd8YURWaUwyZzBPQzh4TlRBNU5UQXdOREV3TWpZNE5nfGMxYmJjNDRmMzU2ZmM4YTIyMTU0YmM2MTc1YjE5NTI5ODJjZWExM2Q1OWVjNDM4ZTAwMTgyZDg3NWRiYzQ1NTk","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"14189183_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNDk4NzR8aW1hZ2UvanBlZ3xhR0ptTDJneFpDOHhOVEU0T1RjM01qa3lOekF3Tmd8Mzc4NzRjMmEyNmNlMmU4NTU1MjQyMzUwMGEwYWI0NTg0NWQwNGM1N2M1YzIxMDllMTQwNjc4OWIyM2NiY2ExOA","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"6347914_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000120001af4b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDY3M3xpbWFnZS9qcGVnfGFESXhMMmczT1M4eE5UQTJOak0zT0RJM01qYzVPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV0ZtTkdJd01EQXhNREJpTmw5RVJTNXFjR2N8Y2RiZDkzNGJjN2UxMDM3M2UzM2YyZDUxNDIxM2M0MGVkOTIyYjg1MmM3Mjk3MWVjOWU3OTk5Njk5MDBkOWI2MQ","altText":"2000_020000120001af4b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001af4b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000120001af4b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDY3M3xpbWFnZS9qcGVnfGFESXhMMmczT1M4eE5UQTJOak0zT0RJM01qYzVPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV0ZtTkdJd01EQXhNREJpTmw5RVJTNXFjR2N8Y2RiZDkzNGJjN2UxMDM3M2UzM2YyZDUxNDIxM2M0MGVkOTIyYjg1MmM3Mjk3MWVjOWU3OTk5Njk5MDBkOWI2MQ","altText":"2000_020000120001af4b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001af4b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000120001af4b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDY3M3xpbWFnZS9qcGVnfGFESXhMMmczT1M4eE5UQTJOak0zT0RJM01qYzVPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV0ZtTkdJd01EQXhNREJpTmw5RVJTNXFjR2N8Y2RiZDkzNGJjN2UxMDM3M2UzM2YyZDUxNDIxM2M0MGVkOTIyYjg1MmM3Mjk3MWVjOWU3OTk5Njk5MDBkOWI2MQ","altText":"2000_020000120001af4b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001af4b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000120001af4b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzAxfGltYWdlL2pwZWd8YUdOaUwyZ3dZaTh4TlRBMk5qTTNPVE00TmpreE1DOHlNREJmTURJd01EQXdNVEl3TURBeFlXWTBZakF3TURFd01HSTJYMFJGTG1wd1p3fDZlZTY4NzUxMWMzMzQwNzExNzhkNjlkMTJmYjRlOTVjYTFkOWM5NmE5MmEyYTIyY2QzYTcwMzJlZTg4YjZkZGI","altText":"200_020000120001af4b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001af4b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000120001af4b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzAxfGltYWdlL2pwZWd8YUdOaUwyZ3dZaTh4TlRBMk5qTTNPVE00TmpreE1DOHlNREJmTURJd01EQXdNVEl3TURBeFlXWTBZakF3TURFd01HSTJYMFJGTG1wd1p3fDZlZTY4NzUxMWMzMzQwNzExNzhkNjlkMTJmYjRlOTVjYTFkOWM5NmE5MmEyYTIyY2QzYTcwMzJlZTg4YjZkZGI","altText":"200_020000120001af4b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001af4b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000120001af4b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDY3M3xpbWFnZS9qcGVnfGFESXhMMmczT1M4eE5UQTJOak0zT0RJM01qYzVPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV0ZtTkdJd01EQXhNREJpTmw5RVJTNXFjR2N8Y2RiZDkzNGJjN2UxMDM3M2UzM2YyZDUxNDIxM2M0MGVkOTIyYjg1MmM3Mjk3MWVjOWU3OTk5Njk5MDBkOWI2MQ","altText":"2000_020000120001af4b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001af4b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000120001af4b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDY3M3xpbWFnZS9qcGVnfGFEWTBMMmczTWk4eE5UQTJOak0zT0RRMk9UUXdOaTh4TkRRd1h6QXlNREF3TURFeU1EQXdNV0ZtTkdJd01EQXhNREJpTmw5RVJTNXFjR2N8MjdkNDUwZWVjZTQ5YTlhMDdjNzA2ZDQ2NzBhM2U3YWVhMTY1NjBhZjcxMDcyMDc0MzBjYTUzYzVmNjc1ODBiYw","altText":"1440_020000120001af4b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000120001af4b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000120001af4b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDY3M3xpbWFnZS9qcGVnfGFEa3pMMmcyWWk4eE5UQTJOak0zT0RZMk5qQXhOQzh4TWpnd1h6QXlNREF3TURFeU1EQXdNV0ZtTkdJd01EQXhNREJpTmw5RVJTNXFjR2N8N2NiYTQ5ZTY1ODkxZTA0YWY4ODNmYWQ0M2Y0NzkxMjIwZWI0NGU0MjFiOTZjZmE5ZGUzNjZlYThiZGU0ZWFkMg","altText":"1280_020000120001af4b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000120001af4b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000120001af4b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDY3M3xpbWFnZS9qcGVnfGFHUTBMMmcyTnk4eE5UQTJOak0zT0RjNU56QTROaTh4TURJMFh6QXlNREF3TURFeU1EQXdNV0ZtTkdJd01EQXhNREJpTmw5RVJTNXFjR2N8ZTBiZGI4MjdjMmI0MDk0NWNhYzExMDNlNDE2NTVhZDhmN2NjYzk2MmU5MGY0ZDEwMmMyYzc2M2E3MTgyZjkyOQ","altText":"1024_020000120001af4b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000120001af4b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000120001af4b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDY3M3xpbWFnZS9qcGVnfGFEQTBMMmcyTVM4eE5UQTJOak0zT0RrNU16WTVOQzgzTmpoZk1ESXdNREF3TVRJd01EQXhZV1kwWWpBd01ERXdNR0kyWDBSRkxtcHdad3wxNTMzZmQyMmI3ZTM2MmMzY2I0MTI1ZjBkMDY2OWEzMmUyZjY0NTE3M2EwYjk4ZjkyZjU2MWQzNDQ5YjBjM2M4","altText":"768_020000120001af4b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000120001af4b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000120001af4b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODE1MHxpbWFnZS9qcGVnfGFEaGhMMmd3Wmk4eE5UQTJOak0zT1RJMU5UZ3pPQzgwT0RCZk1ESXdNREF3TVRJd01EQXhZV1kwWWpBd01ERXdNR0kyWDBSRkxtcHdad3wyZGVkMTZiYWEwZjczNjc5OTM3MTY5NDU5NTkyMDBjOTMwMTUwMDMyM2U1NmJhOTY0Mjg3YWNjY2EzYmE2Y2U5","altText":"480_020000120001af4b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000120001af4b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000120001af4b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzAxfGltYWdlL2pwZWd8YUdOaUwyZ3dZaTh4TlRBMk5qTTNPVE00TmpreE1DOHlNREJmTURJd01EQXdNVEl3TURBeFlXWTBZakF3TURFd01HSTJYMFJGTG1wd1p3fDZlZTY4NzUxMWMzMzQwNzExNzhkNjlkMTJmYjRlOTVjYTFkOWM5NmE5MmEyYTIyY2QzYTcwMzJlZTg4YjZkZGI","altText":"200_020000120001af4b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001af4b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000120001af4b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjI0fGltYWdlL2pwZWd8YURreUwyZ3dPQzh4TlRBMk5qTTNPVGszTmpjek5DOHhNakJmTURJd01EQXdNVEl3TURBeFlXWTBZakF3TURFd01HSTJYMFJGTG1wd1p3fGYxODc2NGNkODQwOGZjYTFjZmE5YWI4ZmUzYTE2MDllOGZmZGRkZjE3NDYxMzI1MGRlN2QwMTg2MGIwMzJjNjM","altText":"120_020000120001af4b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000120001af4b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0ODIxNXxpbWFnZS9qcGVnfGFHTTBMMmhqWlM4eE5UQTJOak0zTnpnME5qZ3hOQXxjMThhNjY1OTY0MTE5NzQxMzI2OWFmMWFhYTY4OTFmODVlZjdkY2YxYzQ2ZTY1NzJiMTJmOGEzZGE4M2M0ZmFh","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000120001af4b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjc0MHxpbWFnZS9qcGVnfGFEQmpMMmd3TUM4eE5UQTVNalk1TWpJMU5EYzFNQzh5TURBd1h6RXdPVE15Tnprd1gwUkZMbXB3Wnd8ZTM0YmEwNWU4ZjYwZjU4M2QyM2FlNGE5NzBjNjUxYjBkZjQ2M2YxNTU3Y2E1MGVmZjM3M2EyOWYwODc5MDdkNQ","altText":"2000_10932790_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_10932790_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjc0MHxpbWFnZS9qcGVnfGFEQmpMMmd3TUM4eE5UQTVNalk1TWpJMU5EYzFNQzh5TURBd1h6RXdPVE15Tnprd1gwUkZMbXB3Wnd8ZTM0YmEwNWU4ZjYwZjU4M2QyM2FlNGE5NzBjNjUxYjBkZjQ2M2YxNTU3Y2E1MGVmZjM3M2EyOWYwODc5MDdkNQ","altText":"2000_10932790_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_10932790_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjc0MHxpbWFnZS9qcGVnfGFEQmpMMmd3TUM4eE5UQTVNalk1TWpJMU5EYzFNQzh5TURBd1h6RXdPVE15Tnprd1gwUkZMbXB3Wnd8ZTM0YmEwNWU4ZjYwZjU4M2QyM2FlNGE5NzBjNjUxYjBkZjQ2M2YxNTU3Y2E1MGVmZjM3M2EyOWYwODc5MDdkNQ","altText":"2000_10932790_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_10932790_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzk2fGltYWdlL2pwZWd8YURkakwyZ3hOeTh4TlRBNU1qWTVNamt4TURFeE1DOHlNREJmTVRBNU16STNPVEJmUkVVdWFuQm58NDk1ZjM5OGUyZDIwOTNkNGI5ZWY3ZjUzMjZlMjdhYzNhYzg5NjMxMDc5Mzc2NTgyZTA5ZmRmYWFjZjUyMmFhMg","altText":"200_10932790_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_10932790_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzk2fGltYWdlL2pwZWd8YURkakwyZ3hOeTh4TlRBNU1qWTVNamt4TURFeE1DOHlNREJmTVRBNU16STNPVEJmUkVVdWFuQm58NDk1ZjM5OGUyZDIwOTNkNGI5ZWY3ZjUzMjZlMjdhYzNhYzg5NjMxMDc5Mzc2NTgyZTA5ZmRmYWFjZjUyMmFhMg","altText":"200_10932790_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_10932790_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjc0MHxpbWFnZS9qcGVnfGFEQmpMMmd3TUM4eE5UQTVNalk1TWpJMU5EYzFNQzh5TURBd1h6RXdPVE15Tnprd1gwUkZMbXB3Wnd8ZTM0YmEwNWU4ZjYwZjU4M2QyM2FlNGE5NzBjNjUxYjBkZjQ2M2YxNTU3Y2E1MGVmZjM3M2EyOWYwODc5MDdkNQ","altText":"2000_10932790_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_10932790_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjc0MHxpbWFnZS9qcGVnfGFERmxMMmd3TXk4eE5UQTVNalk1TWpNeU1ESTROaTh4TkRRd1h6RXdPVE15Tnprd1gwUkZMbXB3Wnd8ODdiZGQzMjAxOGIwNWUyNjNiN2E1YWY3NjE1OGQ0ODc0N2Y1YzVlZDM1ZDg1MDZhODRkNDk0YjE2ODljM2RmNQ","altText":"1440_10932790_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_10932790_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjc0MHxpbWFnZS9qcGVnfGFHUmtMMmd3Tmk4eE5UQTVNalk1TWpRMU1UTTFPQzh4TWpnd1h6RXdPVE15Tnprd1gwUkZMbXB3Wnd8YTJkZWM2Y2ViMWM0YmI3ZDM3OWMxNzg0NGI0ZWZmZGVhNDY4MjE5MGNjNWZlNjlmYzBiNGMzNjcwZWNlODBhNw","altText":"1280_10932790_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_10932790_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjc0MHxpbWFnZS9qcGVnfGFHUmlMMmd3T1M4eE5UQTVNalk1TWpVeE5qZzVOQzh4TURJMFh6RXdPVE15Tnprd1gwUkZMbXB3Wnd8YWVkOWYxMjY5Yjk2ZDQ0NWQ4NTc3MjlmM2M2NTZkY2JjOGM5OThhZjQxMGYzMjM1YzBmZjc3M2Y1NGE2MDBjOA","altText":"1024_10932790_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_10932790_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQyNXxpbWFnZS9qcGVnfGFEbGhMMmd3WkM4eE5UQTVNalk1TWpZME56azJOaTgzTmpoZk1UQTVNekkzT1RCZlJFVXVhbkJufDkxM2E3Y2MyNDdjODdiM2UyODdhOGYwY2M5NTViOTEwNWM0NjI0NWY1ZWQxMDhlMjVkNjUwY2NmMTdmNGU2YTQ","altText":"768_10932790_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_10932790_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDAxOXxpbWFnZS9qcGVnfGFHRmlMMmd4TUM4eE5UQTVNalk1TWpjeE16VXdNaTgwT0RCZk1UQTVNekkzT1RCZlJFVXVhbkJufDYwMTYwOGE1YTA4NjFhNDFmYjMzYWM3YWNiODhkMzM4N2RmNGI5NTQyNmFmOTdiOGJjMTIzNDNhYWJmYzljZjQ","altText":"480_10932790_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_10932790_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzk2fGltYWdlL2pwZWd8YURkakwyZ3hOeTh4TlRBNU1qWTVNamt4TURFeE1DOHlNREJmTVRBNU16STNPVEJmUkVVdWFuQm58NDk1ZjM5OGUyZDIwOTNkNGI5ZWY3ZjUzMjZlMjdhYzNhYzg5NjMxMDc5Mzc2NTgyZTA5ZmRmYWFjZjUyMmFhMg","altText":"200_10932790_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_10932790_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-10932790-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTc0fGltYWdlL2pwZWd8YUdFMkwyZzJOaTh4TlRBNU1qWTVNekUzTWpJMU5DOHhNakJmTVRBNU16STNPVEJmUkVVdWFuQm58NDc5ZGU1NGI5Y2E4NzFmZmNiNDA4OWM2ODU4Y2QwZjhhYWUzNTk2MTY5NzQ2YWU5MzY4OTk0NmYzOWQ5YzQxYQ","altText":"120_10932790_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_10932790_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2NDQ2M3xpbWFnZS9qcGVnfGFESmtMMmcxTWk4eE5UQTVNalk1TVRreU56QTNNQXw1YjMyODEwMjFmYTg1M2ZlMzBlMTM0OTY5MTlmMWRmNWJhYzNmNGQ1MjdmYzdiOTk5NTQ0YTRlNzJkMGUzZGE1","altText":"","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Plate thickness: 0.5 … 2 mm<br/>Cutout tolerance: + 0.1 mm<br/> <br/>Please note!","mediaType":"BILD_MASSZEICHNUNG_1","code":"10932790_DE.jpg"}],"categories":[{"code":"50004","name":"Pluggable Connection Systems","url":"/c/pluggable-connection-systems","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connection-systems","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10005","name":"Feedthrough Components","url":"/c/feedthrough-components","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"feedthrough-components","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"WAGO's versatile connection technology for through-panel applications offers you limitless flexibility in finding solutions. Select between different combinations of permanent and push-in device connections with direct conductor or solder contacts.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-feedthrough-components"},{"code":"10008","name":"Lighting connection","url":"/c/lighting-connector","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"lighting-connector","superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"50005","name":"Panel Feedthrough Connections","url":"/c/panel-feedthrough-connections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"panel-feedthrough-connections","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10004","name":"Pluggable Connectors","url":"/c/pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"The right solution for every application: Whether on the printed circuit board, in the control cabinet or for lighting connection, WAGO's pluggable connectors quickly and easily connect to the widest variety of applications.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-pluggable-connectors"},{"code":"20039","name":"WINSTA® MIDI","url":"/c/winsta-midi","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"winsta-midi","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"770-795/082-000","stock":null,"url":"/pluggable-connectors/snap-in-plug/p/770-795_082-000","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["770-795/082-000","lights"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4055143594745","primaryCategoryName":"Pluggable Connectors","numberContentUnits":50.0,"numberPackageUnits":50.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20039","name":"WINSTA® MIDI","url":"/c/winsta-midi","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"winsta-midi","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"WINSTA® MIDI","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Snap-in plug","primaryImageUrl":null,"productGroup":null,"nameEn":"Snap-in plug; 5-pole; Cod. B; 4,00 mm²; pink","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"60536772","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Male connector/plug","productColor":{"imageType":null,"format":null,"url":"/medias/0051.png?context=bWFzdGVyfGltYWdlc3wyNTF8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJneU55OW9NV0l2TVRBME1qa3pPVGN6TXpZd09UUXVjRzVufDY3OTAxZWFmOWJhY2IyNDc5NThjNmFjOTcxYWFkODEyMjk1YjRhNGZiMGEyZDk4YjQ5MTcxMjk5NDE5NTJiNDA","altText":"pink","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":"9tUXp_2TaHGd8pX9P5dpiN","hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}