[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"787-1662/004-1000","name":"Electronic circuit breaker; 2-channel; 24 VDC input voltage; 3.8 A; active current limitation; NEC Class 2; communication capability","url":"/overvoltage-protection/electronic-circuit-breaker/p/787-1662_004-1000","description":"<p><b>Features:</b></p><ul><li>Space-saving ECB with two channels</li><li>Nominal current is fixed at 3.8 A for each channel</li><li>Each output complies with NEC Class 2</li><li>Active current limitation </li><li>Switch-on capacity > 65000 μF per channel</li><li>One illuminated, three-colored button per channel simplifies switching (on/off), resetting, and on-site diagnostics</li><li>Time-delayed switching of channels</li><li>Tripped message (group signal)</li><li>Status message for each channel via pulse sequence</li><li>Remote input resets tripped channels or switches on/off any number of channels via pulse sequence</li></ul>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMzM2OTcwfGltYWdlL2pwZWd8YURZMkwyaGlaQzh4TlRBMk5qQXlNRFkwTWpnME5nfDg2NDhjYzVkNWQ1YTU4NzgwMzhjY2E5YzMzZDgzMTllOWIwOWYyNTg0YzQzOGMxN2FmZGE4YzA3ZGIzYjgwN2E","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200001c0001238f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200001c0001238f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTc5ODB8aW1hZ2UvanBlZ3xhR1F5TDJoa1ppOHhOVEEyTmpBeU1UUXlPVEkzT0M4eU1EQXdYekF5TURBd01ERmpNREF3TVRJek9HWXdNREF4TURCaU5sOUVSUzVxY0djfDkwZDUyZTdjNDM5ZDdlMzU3NzVlMDJmNTg3NzlmOTYzM2U5MWU2Yjg3YjEyMWY1NzYyN2Y2ZjE1OTQ5NmQ4YTU","altText":"2000_0200001c0001238f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200001c0001238f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200001c0001238f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTc5ODB8aW1hZ2UvanBlZ3xhR1F5TDJoa1ppOHhOVEEyTmpBeU1UUXlPVEkzT0M4eU1EQXdYekF5TURBd01ERmpNREF3TVRJek9HWXdNREF4TURCaU5sOUVSUzVxY0djfDkwZDUyZTdjNDM5ZDdlMzU3NzVlMDJmNTg3NzlmOTYzM2U5MWU2Yjg3YjEyMWY1NzYyN2Y2ZjE1OTQ5NmQ4YTU","altText":"2000_0200001c0001238f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200001c0001238f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200001c0001238f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTc5ODB8aW1hZ2UvanBlZ3xhR1F5TDJoa1ppOHhOVEEyTmpBeU1UUXlPVEkzT0M4eU1EQXdYekF5TURBd01ERmpNREF3TVRJek9HWXdNREF4TURCaU5sOUVSUzVxY0djfDkwZDUyZTdjNDM5ZDdlMzU3NzVlMDJmNTg3NzlmOTYzM2U5MWU2Yjg3YjEyMWY1NzYyN2Y2ZjE1OTQ5NmQ4YTU","altText":"2000_0200001c0001238f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200001c0001238f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200001c0001238f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTc5ODB8aW1hZ2UvanBlZ3xhR1F5TDJoa1ppOHhOVEEyTmpBeU1UUXlPVEkzT0M4eU1EQXdYekF5TURBd01ERmpNREF3TVRJek9HWXdNREF4TURCaU5sOUVSUzVxY0djfDkwZDUyZTdjNDM5ZDdlMzU3NzVlMDJmNTg3NzlmOTYzM2U5MWU2Yjg3YjEyMWY1NzYyN2Y2ZjE1OTQ5NmQ4YTU","altText":"2000_0200001c0001238f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200001c0001238f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200001c0001238f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTc5ODB8aW1hZ2UvanBlZ3xhREF5TDJoa09TOHhOVEEyTmpBeU1UWXlOVGc0Tmk4eE5EUXdYekF5TURBd01ERmpNREF3TVRJek9HWXdNREF4TURCaU5sOUVSUzVxY0djfGM1NGUzYjljMGU2ZWQ3NWE4OTVjYmU0ZTEyZjhjOTdjMGVlMzk2MjBmZTNkMmE3ZWJjNmU0MTc2YjE0ZTliYTM","altText":"1440_0200001c0001238f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200001c0001238f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200001c0001238f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTc5ODB8aW1hZ2UvanBlZ3xhR1ZqTDJoa05DOHhOVEEyTmpBeU1UYzRPVGN5Tmk4eE1qZ3dYekF5TURBd01ERmpNREF3TVRJek9HWXdNREF4TURCaU5sOUVSUzVxY0djfDAwOTkxYzk5NzZhOWViMDRmY2JlNjI0OWM0OTliOGI2YTNmOWZmMGMzYzBhN2M5NDdlMGI2MWE1NmJjZDlhYzI","altText":"1280_0200001c0001238f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200001c0001238f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200001c0001238f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTM0Mjd8aW1hZ2UvanBlZ3xhR1kyTDJnM1ppOHhOVEEyTmpBeU1qRTFNREUzTkM4eE1ESTBYekF5TURBd01ERmpNREF3TVRJek9HWXdNREF4TURCaU5sOUVSUzVxY0djfGRlMjRhYTlkYmQzMWI4YzE4NmRhYzIyYTJlYTdhZjRlYTYwOThiZWUwZjBhOThlYjllNjVkNzE4NDkzMGVjY2U","altText":"1024_0200001c0001238f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200001c0001238f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200001c0001238f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NDE0OHxpbWFnZS9qcGVnfGFEZGhMMmczTlM4eE5UQTJOakF5TWpRM056ZzFOQzgzTmpoZk1ESXdNREF3TVdNd01EQXhNak00WmpBd01ERXdNR0kyWDBSRkxtcHdad3xhMTg0YzllY2E4MzgwMWQ4NTQyZjUyMzQ5ZjBjY2UxMTFkMmUyMWFiZDY5MWJjZTg3MDJkZmFiZjYxN2YzNDBl","altText":"768_0200001c0001238f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200001c0001238f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200001c0001238f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzg2NHxpbWFnZS9qcGVnfGFEbGlMMmcyT0M4eE5UQTJOakF5TWpnd05UVXpOQzgwT0RCZk1ESXdNREF3TVdNd01EQXhNak00WmpBd01ERXdNR0kyWDBSRkxtcHdad3wyZDE3YmE1ZjY2ZWU1NWRiMDU4MzY5MjFhNmY4OGY5M2M0MDhlYzZmMzlkMDE3ODM4ZmIwYTg1NGQzZWFkYmNj","altText":"480_0200001c0001238f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200001c0001238f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200001c0001238f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjIyfGltYWdlL2pwZWd8YURjeEwyZ3hPUzh4TlRBMk5qQXlNekEyTnpZM09DOHlNREJmTURJd01EQXdNV013TURBeE1qTTRaakF3TURFd01HSTJYMFJGTG1wd1p3fDA3YjhmMjMzOTZhODgwMGMyZjM2MDhhMzE4YmNkNmEwNmIxMTYzMjk3OGY1MGJjMTBiYmNlOGRmNTQyY2U1OTU","altText":"200_0200001c0001238f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200001c0001238f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200001c0001238f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjIyfGltYWdlL2pwZWd8YURjeEwyZ3hPUzh4TlRBMk5qQXlNekEyTnpZM09DOHlNREJmTURJd01EQXdNV013TURBeE1qTTRaakF3TURFd01HSTJYMFJGTG1wd1p3fDA3YjhmMjMzOTZhODgwMGMyZjM2MDhhMzE4YmNkNmEwNmIxMTYzMjk3OGY1MGJjMTBiYmNlOGRmNTQyY2U1OTU","altText":"200_0200001c0001238f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200001c0001238f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200001c0001238f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjIyfGltYWdlL2pwZWd8YURjeEwyZ3hPUzh4TlRBMk5qQXlNekEyTnpZM09DOHlNREJmTURJd01EQXdNV013TURBeE1qTTRaakF3TURFd01HSTJYMFJGTG1wd1p3fDA3YjhmMjMzOTZhODgwMGMyZjM2MDhhMzE4YmNkNmEwNmIxMTYzMjk3OGY1MGJjMTBiYmNlOGRmNTQyY2U1OTU","altText":"200_0200001c0001238f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200001c0001238f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200001c0001238f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODQxfGltYWdlL2pwZWd8YUdReUwyZ3dPQzh4TlRBMk5qQXlNelV5TmpRek1DOHhNakJmTURJd01EQXdNV013TURBeE1qTTRaakF3TURFd01HSTJYMFJGTG1wd1p3fGNiNmIwMTk5OTllMTg4ZTBmNDJkMjcwYjczMzQ3YTJkYzEzNTczMjE0ZTViMTllMGRhZTgxZmNlNTNlY2FmOTA","altText":"120_0200001c0001238f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200001c0001238f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001c0001238f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTc5ODB8aW1hZ2UvanBlZ3xhR1F5TDJoa1ppOHhOVEEyTmpBeU1UUXlPVEkzT0M4eU1EQXdYekF5TURBd01ERmpNREF3TVRJek9HWXdNREF4TURCaU5sOUVSUzVxY0djfDkwZDUyZTdjNDM5ZDdlMzU3NzVlMDJmNTg3NzlmOTYzM2U5MWU2Yjg3YjEyMWY1NzYyN2Y2ZjE1OTQ5NmQ4YTU","altText":"2000_0200001c0001238f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001c0001238f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001c0001238f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTc5ODB8aW1hZ2UvanBlZ3xhR1F5TDJoa1ppOHhOVEEyTmpBeU1UUXlPVEkzT0M4eU1EQXdYekF5TURBd01ERmpNREF3TVRJek9HWXdNREF4TURCaU5sOUVSUzVxY0djfDkwZDUyZTdjNDM5ZDdlMzU3NzVlMDJmNTg3NzlmOTYzM2U5MWU2Yjg3YjEyMWY1NzYyN2Y2ZjE1OTQ5NmQ4YTU","altText":"2000_0200001c0001238f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001c0001238f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001c0001238f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTc5ODB8aW1hZ2UvanBlZ3xhR1F5TDJoa1ppOHhOVEEyTmpBeU1UUXlPVEkzT0M4eU1EQXdYekF5TURBd01ERmpNREF3TVRJek9HWXdNREF4TURCaU5sOUVSUzVxY0djfDkwZDUyZTdjNDM5ZDdlMzU3NzVlMDJmNTg3NzlmOTYzM2U5MWU2Yjg3YjEyMWY1NzYyN2Y2ZjE1OTQ5NmQ4YTU","altText":"2000_0200001c0001238f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001c0001238f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001c0001238f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjIyfGltYWdlL2pwZWd8YURjeEwyZ3hPUzh4TlRBMk5qQXlNekEyTnpZM09DOHlNREJmTURJd01EQXdNV013TURBeE1qTTRaakF3TURFd01HSTJYMFJGTG1wd1p3fDA3YjhmMjMzOTZhODgwMGMyZjM2MDhhMzE4YmNkNmEwNmIxMTYzMjk3OGY1MGJjMTBiYmNlOGRmNTQyY2U1OTU","altText":"200_0200001c0001238f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200001c0001238f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001c0001238f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjIyfGltYWdlL2pwZWd8YURjeEwyZ3hPUzh4TlRBMk5qQXlNekEyTnpZM09DOHlNREJmTURJd01EQXdNV013TURBeE1qTTRaakF3TURFd01HSTJYMFJGTG1wd1p3fDA3YjhmMjMzOTZhODgwMGMyZjM2MDhhMzE4YmNkNmEwNmIxMTYzMjk3OGY1MGJjMTBiYmNlOGRmNTQyY2U1OTU","altText":"200_0200001c0001238f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200001c0001238f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001c0001238f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTc5ODB8aW1hZ2UvanBlZ3xhR1F5TDJoa1ppOHhOVEEyTmpBeU1UUXlPVEkzT0M4eU1EQXdYekF5TURBd01ERmpNREF3TVRJek9HWXdNREF4TURCaU5sOUVSUzVxY0djfDkwZDUyZTdjNDM5ZDdlMzU3NzVlMDJmNTg3NzlmOTYzM2U5MWU2Yjg3YjEyMWY1NzYyN2Y2ZjE1OTQ5NmQ4YTU","altText":"2000_0200001c0001238f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001c0001238f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001c0001238f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTc5ODB8aW1hZ2UvanBlZ3xhREF5TDJoa09TOHhOVEEyTmpBeU1UWXlOVGc0Tmk4eE5EUXdYekF5TURBd01ERmpNREF3TVRJek9HWXdNREF4TURCaU5sOUVSUzVxY0djfGM1NGUzYjljMGU2ZWQ3NWE4OTVjYmU0ZTEyZjhjOTdjMGVlMzk2MjBmZTNkMmE3ZWJjNmU0MTc2YjE0ZTliYTM","altText":"1440_0200001c0001238f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200001c0001238f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001c0001238f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTc5ODB8aW1hZ2UvanBlZ3xhR1ZqTDJoa05DOHhOVEEyTmpBeU1UYzRPVGN5Tmk4eE1qZ3dYekF5TURBd01ERmpNREF3TVRJek9HWXdNREF4TURCaU5sOUVSUzVxY0djfDAwOTkxYzk5NzZhOWViMDRmY2JlNjI0OWM0OTliOGI2YTNmOWZmMGMzYzBhN2M5NDdlMGI2MWE1NmJjZDlhYzI","altText":"1280_0200001c0001238f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200001c0001238f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001c0001238f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTM0Mjd8aW1hZ2UvanBlZ3xhR1kyTDJnM1ppOHhOVEEyTmpBeU1qRTFNREUzTkM4eE1ESTBYekF5TURBd01ERmpNREF3TVRJek9HWXdNREF4TURCaU5sOUVSUzVxY0djfGRlMjRhYTlkYmQzMWI4YzE4NmRhYzIyYTJlYTdhZjRlYTYwOThiZWUwZjBhOThlYjllNjVkNzE4NDkzMGVjY2U","altText":"1024_0200001c0001238f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200001c0001238f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001c0001238f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NDE0OHxpbWFnZS9qcGVnfGFEZGhMMmczTlM4eE5UQTJOakF5TWpRM056ZzFOQzgzTmpoZk1ESXdNREF3TVdNd01EQXhNak00WmpBd01ERXdNR0kyWDBSRkxtcHdad3xhMTg0YzllY2E4MzgwMWQ4NTQyZjUyMzQ5ZjBjY2UxMTFkMmUyMWFiZDY5MWJjZTg3MDJkZmFiZjYxN2YzNDBl","altText":"768_0200001c0001238f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200001c0001238f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001c0001238f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzg2NHxpbWFnZS9qcGVnfGFEbGlMMmcyT0M4eE5UQTJOakF5TWpnd05UVXpOQzgwT0RCZk1ESXdNREF3TVdNd01EQXhNak00WmpBd01ERXdNR0kyWDBSRkxtcHdad3wyZDE3YmE1ZjY2ZWU1NWRiMDU4MzY5MjFhNmY4OGY5M2M0MDhlYzZmMzlkMDE3ODM4ZmIwYTg1NGQzZWFkYmNj","altText":"480_0200001c0001238f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200001c0001238f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001c0001238f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjIyfGltYWdlL2pwZWd8YURjeEwyZ3hPUzh4TlRBMk5qQXlNekEyTnpZM09DOHlNREJmTURJd01EQXdNV013TURBeE1qTTRaakF3TURFd01HSTJYMFJGTG1wd1p3fDA3YjhmMjMzOTZhODgwMGMyZjM2MDhhMzE4YmNkNmEwNmIxMTYzMjk3OGY1MGJjMTBiYmNlOGRmNTQyY2U1OTU","altText":"200_0200001c0001238f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200001c0001238f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001c0001238f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODQxfGltYWdlL2pwZWd8YUdReUwyZ3dPQzh4TlRBMk5qQXlNelV5TmpRek1DOHhNakJmTURJd01EQXdNV013TURBeE1qTTRaakF3TURFd01HSTJYMFJGTG1wd1p3fGNiNmIwMTk5OTllMTg4ZTBmNDJkMjcwYjczMzQ3YTJkYzEzNTczMjE0ZTViMTllMGRhZTgxZmNlNTNlY2FmOTA","altText":"120_0200001c0001238f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200001c0001238f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMzM2OTcwfGltYWdlL2pwZWd8YURZMkwyaGlaQzh4TlRBMk5qQXlNRFkwTWpnME5nfDg2NDhjYzVkNWQ1YTU4NzgwMzhjY2E5YzMzZDgzMTllOWIwOWYyNTg0YzQzOGMxN2FmZGE4YzA3ZGIzYjgwN2E","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200001c0001238f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001d0000f900000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODQ0M3xpbWFnZS9qcGVnfGFHSmlMMmhrWkM4eE5UQTNOekEzT0RNd01qYzFNQzh5TURBd1h6QXlNREF3TURGa01EQXdNR1k1TURBd01EQXlNREJpTmw5RVJTNXFjR2N8ZjBkOGE0Y2M4YjcwNjQwOTAzZjA4YWI1NzQxNDgwZjE3ZTljZDBhNzE2YThjNzBjOTFjMjgwNDAwN2I0ZjQzNQ","altText":"2000_0200001d0000f900000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_0200001d0000f900000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001d0000f900000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODQ0M3xpbWFnZS9qcGVnfGFHSmlMMmhrWkM4eE5UQTNOekEzT0RNd01qYzFNQzh5TURBd1h6QXlNREF3TURGa01EQXdNR1k1TURBd01EQXlNREJpTmw5RVJTNXFjR2N8ZjBkOGE0Y2M4YjcwNjQwOTAzZjA4YWI1NzQxNDgwZjE3ZTljZDBhNzE2YThjNzBjOTFjMjgwNDAwN2I0ZjQzNQ","altText":"2000_0200001d0000f900000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_0200001d0000f900000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001d0000f900000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODQ0M3xpbWFnZS9qcGVnfGFHSmlMMmhrWkM4eE5UQTNOekEzT0RNd01qYzFNQzh5TURBd1h6QXlNREF3TURGa01EQXdNR1k1TURBd01EQXlNREJpTmw5RVJTNXFjR2N8ZjBkOGE0Y2M4YjcwNjQwOTAzZjA4YWI1NzQxNDgwZjE3ZTljZDBhNzE2YThjNzBjOTFjMjgwNDAwN2I0ZjQzNQ","altText":"2000_0200001d0000f900000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_0200001d0000f900000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001d0000f900000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NDJ8aW1hZ2UvanBlZ3xhREprTDJnMk5pOHhOVEEzTnpBM09UY3hNVGMzTkM4eU1EQmZNREl3TURBd01XUXdNREF3Wmprd01EQXdNREl3TUdJMlgwUkZMbXB3Wnd8YjMxM2I3YWRhNWUxMjkzMjM3ODNmNzFmYjMwZTBiMzk3ZjYwYzdmZGJiZGI4YzcwNzZmMjdhMTU0NDg1Mjk4ZA","altText":"200_0200001d0000f900000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_0200001d0000f900000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001d0000f900000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NDJ8aW1hZ2UvanBlZ3xhREprTDJnMk5pOHhOVEEzTnpBM09UY3hNVGMzTkM4eU1EQmZNREl3TURBd01XUXdNREF3Wmprd01EQXdNREl3TUdJMlgwUkZMbXB3Wnd8YjMxM2I3YWRhNWUxMjkzMjM3ODNmNzFmYjMwZTBiMzk3ZjYwYzdmZGJiZGI4YzcwNzZmMjdhMTU0NDg1Mjk4ZA","altText":"200_0200001d0000f900000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_0200001d0000f900000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001d0000f900000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODQ0M3xpbWFnZS9qcGVnfGFHSmlMMmhrWkM4eE5UQTNOekEzT0RNd01qYzFNQzh5TURBd1h6QXlNREF3TURGa01EQXdNR1k1TURBd01EQXlNREJpTmw5RVJTNXFjR2N8ZjBkOGE0Y2M4YjcwNjQwOTAzZjA4YWI1NzQxNDgwZjE3ZTljZDBhNzE2YThjNzBjOTFjMjgwNDAwN2I0ZjQzNQ","altText":"2000_0200001d0000f900000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_0200001d0000f900000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001d0000f900000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTYzN3xpbWFnZS9qcGVnfGFHVTJMMmhrTlM4eE5UQTNOekEzT0RVNU56WTJNaTh4TkRRd1h6QXlNREF3TURGa01EQXdNR1k1TURBd01EQXlNREJpTmw5RVJTNXFjR2N8YzViMjdmOTNhNzVhOWI4YzlkZGQ3MjFkMjIwYzIxMTgyZTAwNzNiNzA0ZjMwY2Q1YzMyMTU5Y2ZkMzA2NGMzZg","altText":"1440_0200001d0000f900000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_0200001d0000f900000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001d0000f900000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDAzOXxpbWFnZS9qcGVnfGFEQTJMMmhqT1M4eE5UQTNOekEzT0RreU5UTTBNaTh4TWpnd1h6QXlNREF3TURGa01EQXdNR1k1TURBd01EQXlNREJpTmw5RVJTNXFjR2N8YTEwNjgwNmNlOWYzYmY3MWMyNjJmNGZlZThmZGE3Yzg3YTRlN2E4YTNkYTgxZTQ3MTVhZDk5MGVmNjljYjY4Nw","altText":"1280_0200001d0000f900000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_0200001d0000f900000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001d0000f900000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDA3MnxpbWFnZS9qcGVnfGFHTmlMMmczTmk4eE5UQTNOekEzT1RJMU16QXlNaTh4TURJMFh6QXlNREF3TURGa01EQXdNR1k1TURBd01EQXlNREJpTmw5RVJTNXFjR2N8M2NlNDJjNTJkMzFmZTYzYWZjYTNmZDRjNjdkZDNhNjA0NzdlMGEwZmE3OGNmNjQ2MmY2NWM4NTJhYjM0NzgwYQ","altText":"1024_0200001d0000f900000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_0200001d0000f900000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001d0000f900000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTg2MXxpbWFnZS9qcGVnfGFEQmxMMmczTUM4eE5UQTNOekEzT1RRME9UWXpNQzgzTmpoZk1ESXdNREF3TVdRd01EQXdaamt3TURBd01ESXdNR0kyWDBSRkxtcHdad3w5M2RmNGNhM2Q2YWEyYjYzMTM2Y2IxN2Y1MmU2N2Q0MzkyOWIwOWZiZGY1ZDA5NGY3ZDVkZTQ3YTczODdkNWVi","altText":"768_0200001d0000f900000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_0200001d0000f900000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001d0000f900000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MjM1fGltYWdlL2pwZWd8YUROakwyZzJZeTh4TlRBM056QTNPVFU0TURjd01pODBPREJmTURJd01EQXdNV1F3TURBd1pqa3dNREF3TURJd01HSTJYMFJGTG1wd1p3fDJhNWViMDMzMDFiNzBlYTU0ZWQ2OTVmOWE1ODIwNDU5NzNlY2QwNWZiYjZjZmVlOWNjMTc0ZDhiMTZhOTU1ZGY","altText":"480_0200001d0000f900000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_0200001d0000f900000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001d0000f900000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NDJ8aW1hZ2UvanBlZ3xhREprTDJnMk5pOHhOVEEzTnpBM09UY3hNVGMzTkM4eU1EQmZNREl3TURBd01XUXdNREF3Wmprd01EQXdNREl3TUdJMlgwUkZMbXB3Wnd8YjMxM2I3YWRhNWUxMjkzMjM3ODNmNzFmYjMwZTBiMzk3ZjYwYzdmZGJiZGI4YzcwNzZmMjdhMTU0NDg1Mjk4ZA","altText":"200_0200001d0000f900000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_0200001d0000f900000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001d0000f900000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTIzfGltYWdlL2pwZWd8YURVd0wyaGhOQzh4TlRBM056QTRNRE0yTnpFek5DOHhNakJmTURJd01EQXdNV1F3TURBd1pqa3dNREF3TURJd01HSTJYMFJGTG1wd1p3fGZhMWFjYjE0ZThmODcwMmMwNzVkZjc0ZjFjNTAxMmZiNzk0YTllY2EzNGM2YzcxNjdhMTI2MmVjNGE1MDk3Yzg","altText":"120_0200001d0000f900000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_0200001d0000f900000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w5OTA1M3xpbWFnZS9qcGVnfGFEVmlMMmhpT1M4eE5UQTNOekEzTnpNNE5USTBOZ3xlNTI3ZWY4OTY0NjAwNTJlOTQzOTBjMWMyMGUzNWRmNzJmNmEyNGMwZTJlMzhlNjJmMWI5MjYzOGJjMDNhY2Rj","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"0200001d0000f900000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-10535123-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzQzOHxpbWFnZS9qcGVnfGFHSTJMMmhsTUM4eE5UQTVNekF4TXpJeE56TXhNQzh5TURBd1h6RXdOVE0xTVRJelgwUkZMbXB3Wnd8NjdjMDdlZDE1MzY4MWNjMTQ1ZjVmODljZjIxNTAyYTI3ZGJmNTY0ZjM3YTJmMmJkMjc5ZWYwNjc0OGU1YTU3Yw","altText":"2000_10535123_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_10535123_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-10535123-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzQzOHxpbWFnZS9qcGVnfGFHSTJMMmhsTUM4eE5UQTVNekF4TXpJeE56TXhNQzh5TURBd1h6RXdOVE0xTVRJelgwUkZMbXB3Wnd8NjdjMDdlZDE1MzY4MWNjMTQ1ZjVmODljZjIxNTAyYTI3ZGJmNTY0ZjM3YTJmMmJkMjc5ZWYwNjc0OGU1YTU3Yw","altText":"2000_10535123_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_10535123_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-10535123-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzQzOHxpbWFnZS9qcGVnfGFHSTJMMmhsTUM4eE5UQTVNekF4TXpJeE56TXhNQzh5TURBd1h6RXdOVE0xTVRJelgwUkZMbXB3Wnd8NjdjMDdlZDE1MzY4MWNjMTQ1ZjVmODljZjIxNTAyYTI3ZGJmNTY0ZjM3YTJmMmJkMjc5ZWYwNjc0OGU1YTU3Yw","altText":"2000_10535123_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_10535123_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-10535123-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTM2fGltYWdlL2pwZWd8YUdRekwyaG1PQzh4TlRBNU16QXhNemt6T0RJd05pOHlNREJmTVRBMU16VXhNak5mUkVVdWFuQm58YTY1YjQ1YjQxN2I5MmE3M2E4NTljNjBjYTUyNjQ4NDAxMWUxZjUzYjg2ZWY3ZDNjNzY5NGM1NWQyOGQ3OWM0Zg","altText":"200_10535123_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_10535123_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-10535123-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTM2fGltYWdlL2pwZWd8YUdRekwyaG1PQzh4TlRBNU16QXhNemt6T0RJd05pOHlNREJmTVRBMU16VXhNak5mUkVVdWFuQm58YTY1YjQ1YjQxN2I5MmE3M2E4NTljNjBjYTUyNjQ4NDAxMWUxZjUzYjg2ZWY3ZDNjNzY5NGM1NWQyOGQ3OWM0Zg","altText":"200_10535123_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_10535123_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-10535123-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzQzOHxpbWFnZS9qcGVnfGFHSTJMMmhsTUM4eE5UQTVNekF4TXpJeE56TXhNQzh5TURBd1h6RXdOVE0xTVRJelgwUkZMbXB3Wnd8NjdjMDdlZDE1MzY4MWNjMTQ1ZjVmODljZjIxNTAyYTI3ZGJmNTY0ZjM3YTJmMmJkMjc5ZWYwNjc0OGU1YTU3Yw","altText":"2000_10535123_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_10535123_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-10535123-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzQzOHxpbWFnZS9qcGVnfGFEYzNMMmhsTVM4eE5UQTVNekF4TXpJNE1qZzBOaTh4TkRRd1h6RXdOVE0xTVRJelgwUkZMbXB3Wnd8OTZkNmExYzBhM2RhYjRlNTJmNGE0M2JkMTI5YzU0M2JkNTVjNzhmMTEyNzIwODVkNDQ3MzIzYThjYTBhNjdlYg","altText":"1440_10535123_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_10535123_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-10535123-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MTAzM3xpbWFnZS9qcGVnfGFEZzJMMmhsTnk4eE5UQTVNekF4TXpReE16a3hPQzh4TWpnd1h6RXdOVE0xTVRJelgwUkZMbXB3Wnd8YjNhZTEyYzUwYTBhMTVkNGViOGQ1OTAxMzc0ZDE4MmQzNjI2MDk3MjUxMzU4NzQwYjI1YmFmMGJiNGRjMmVhMw","altText":"1280_10535123_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_10535123_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-10535123-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MDY5N3xpbWFnZS9qcGVnfGFEVTJMMmhsWlM4eE5UQTVNekF4TXpZeE1EVXlOaTh4TURJMFh6RXdOVE0xTVRJelgwUkZMbXB3Wnd8NzE3N2ExZTQyNjNjODhhOWQwM2IxYzQxYjQ1N2U1MjIzOTU4Zjg1NjRkNDdmNGY0NTMyZWViOWVkMGZhZGI4Yw","altText":"1024_10535123_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_10535123_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-10535123-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDM1MnxpbWFnZS9qcGVnfGFEQTFMMmhsWmk4eE5UQTVNekF4TXpZM05qQTJNaTgzTmpoZk1UQTFNelV4TWpOZlJFVXVhbkJufGJmYzdmZmRmNTI5YWUyOTFhNjM0ZDFmNTNjYzViODgxOWMwYzEwNWYyMDBiMTUyY2NmOTEyOTM4MDhkMTM4YWM","altText":"768_10535123_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_10535123_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-10535123-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTUzNnxpbWFnZS9qcGVnfGFERTFMMmhtTWk4eE5UQTVNekF4TXpjME1UVTVPQzgwT0RCZk1UQTFNelV4TWpOZlJFVXVhbkJufDEzM2U5YjE1NmNjYjRmN2I0ZThmNThjODFhMjE0ZDAzZmYzNDA0Yjc0ODRjZmM0YTg5OTE3Y2MxMDNiM2YyNTk","altText":"480_10535123_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_10535123_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-10535123-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTM2fGltYWdlL2pwZWd8YUdRekwyaG1PQzh4TlRBNU16QXhNemt6T0RJd05pOHlNREJmTVRBMU16VXhNak5mUkVVdWFuQm58YTY1YjQ1YjQxN2I5MmE3M2E4NTljNjBjYTUyNjQ4NDAxMWUxZjUzYjg2ZWY3ZDNjNzY5NGM1NWQyOGQ3OWM0Zg","altText":"200_10535123_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_10535123_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-10535123-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTAxfGltYWdlL2pwZWd8YUdZeUwyaGlOQzh4TlRBNU16QXhOREkyTlRnNE5pOHhNakJmTVRBMU16VXhNak5mUkVVdWFuQm58ZGQ5ZmFkNGUyYWFjZDI4ZDQzYzU4ZjViYTJjYzI1YTk4ZmU3MTNiNDAyZmU2NTk5ZTI4MjZjMjMzZjY3ZjE3OQ","altText":"120_10535123_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_10535123_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMzQ2MjF8aW1hZ2UvanBlZ3xhRE5qTDJnNFppOHhOVEE1TXpBeE1qazFOVEUyTmd8NjQ1ODM5ZGFhMGE3MjczYWFmZDI2MWI4NTg2NzM0YjAzNzllNWMwNTRkYzUxYzJkZjQ4MDM4MmY2NzNjNjU5ZA","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"10535123_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001c0001238f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTc5ODB8aW1hZ2UvanBlZ3xhR1F5TDJoa1ppOHhOVEEyTmpBeU1UUXlPVEkzT0M4eU1EQXdYekF5TURBd01ERmpNREF3TVRJek9HWXdNREF4TURCaU5sOUVSUzVxY0djfDkwZDUyZTdjNDM5ZDdlMzU3NzVlMDJmNTg3NzlmOTYzM2U5MWU2Yjg3YjEyMWY1NzYyN2Y2ZjE1OTQ5NmQ4YTU","altText":"2000_0200001c0001238f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001c0001238f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001c0001238f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTc5ODB8aW1hZ2UvanBlZ3xhR1F5TDJoa1ppOHhOVEEyTmpBeU1UUXlPVEkzT0M4eU1EQXdYekF5TURBd01ERmpNREF3TVRJek9HWXdNREF4TURCaU5sOUVSUzVxY0djfDkwZDUyZTdjNDM5ZDdlMzU3NzVlMDJmNTg3NzlmOTYzM2U5MWU2Yjg3YjEyMWY1NzYyN2Y2ZjE1OTQ5NmQ4YTU","altText":"2000_0200001c0001238f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001c0001238f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001c0001238f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTc5ODB8aW1hZ2UvanBlZ3xhR1F5TDJoa1ppOHhOVEEyTmpBeU1UUXlPVEkzT0M4eU1EQXdYekF5TURBd01ERmpNREF3TVRJek9HWXdNREF4TURCaU5sOUVSUzVxY0djfDkwZDUyZTdjNDM5ZDdlMzU3NzVlMDJmNTg3NzlmOTYzM2U5MWU2Yjg3YjEyMWY1NzYyN2Y2ZjE1OTQ5NmQ4YTU","altText":"2000_0200001c0001238f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001c0001238f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001c0001238f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjIyfGltYWdlL2pwZWd8YURjeEwyZ3hPUzh4TlRBMk5qQXlNekEyTnpZM09DOHlNREJmTURJd01EQXdNV013TURBeE1qTTRaakF3TURFd01HSTJYMFJGTG1wd1p3fDA3YjhmMjMzOTZhODgwMGMyZjM2MDhhMzE4YmNkNmEwNmIxMTYzMjk3OGY1MGJjMTBiYmNlOGRmNTQyY2U1OTU","altText":"200_0200001c0001238f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200001c0001238f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001c0001238f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjIyfGltYWdlL2pwZWd8YURjeEwyZ3hPUzh4TlRBMk5qQXlNekEyTnpZM09DOHlNREJmTURJd01EQXdNV013TURBeE1qTTRaakF3TURFd01HSTJYMFJGTG1wd1p3fDA3YjhmMjMzOTZhODgwMGMyZjM2MDhhMzE4YmNkNmEwNmIxMTYzMjk3OGY1MGJjMTBiYmNlOGRmNTQyY2U1OTU","altText":"200_0200001c0001238f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200001c0001238f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001c0001238f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTc5ODB8aW1hZ2UvanBlZ3xhR1F5TDJoa1ppOHhOVEEyTmpBeU1UUXlPVEkzT0M4eU1EQXdYekF5TURBd01ERmpNREF3TVRJek9HWXdNREF4TURCaU5sOUVSUzVxY0djfDkwZDUyZTdjNDM5ZDdlMzU3NzVlMDJmNTg3NzlmOTYzM2U5MWU2Yjg3YjEyMWY1NzYyN2Y2ZjE1OTQ5NmQ4YTU","altText":"2000_0200001c0001238f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001c0001238f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001c0001238f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTc5ODB8aW1hZ2UvanBlZ3xhREF5TDJoa09TOHhOVEEyTmpBeU1UWXlOVGc0Tmk4eE5EUXdYekF5TURBd01ERmpNREF3TVRJek9HWXdNREF4TURCaU5sOUVSUzVxY0djfGM1NGUzYjljMGU2ZWQ3NWE4OTVjYmU0ZTEyZjhjOTdjMGVlMzk2MjBmZTNkMmE3ZWJjNmU0MTc2YjE0ZTliYTM","altText":"1440_0200001c0001238f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200001c0001238f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001c0001238f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTc5ODB8aW1hZ2UvanBlZ3xhR1ZqTDJoa05DOHhOVEEyTmpBeU1UYzRPVGN5Tmk4eE1qZ3dYekF5TURBd01ERmpNREF3TVRJek9HWXdNREF4TURCaU5sOUVSUzVxY0djfDAwOTkxYzk5NzZhOWViMDRmY2JlNjI0OWM0OTliOGI2YTNmOWZmMGMzYzBhN2M5NDdlMGI2MWE1NmJjZDlhYzI","altText":"1280_0200001c0001238f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200001c0001238f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001c0001238f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTM0Mjd8aW1hZ2UvanBlZ3xhR1kyTDJnM1ppOHhOVEEyTmpBeU1qRTFNREUzTkM4eE1ESTBYekF5TURBd01ERmpNREF3TVRJek9HWXdNREF4TURCaU5sOUVSUzVxY0djfGRlMjRhYTlkYmQzMWI4YzE4NmRhYzIyYTJlYTdhZjRlYTYwOThiZWUwZjBhOThlYjllNjVkNzE4NDkzMGVjY2U","altText":"1024_0200001c0001238f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200001c0001238f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001c0001238f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NDE0OHxpbWFnZS9qcGVnfGFEZGhMMmczTlM4eE5UQTJOakF5TWpRM056ZzFOQzgzTmpoZk1ESXdNREF3TVdNd01EQXhNak00WmpBd01ERXdNR0kyWDBSRkxtcHdad3xhMTg0YzllY2E4MzgwMWQ4NTQyZjUyMzQ5ZjBjY2UxMTFkMmUyMWFiZDY5MWJjZTg3MDJkZmFiZjYxN2YzNDBl","altText":"768_0200001c0001238f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200001c0001238f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001c0001238f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzg2NHxpbWFnZS9qcGVnfGFEbGlMMmcyT0M4eE5UQTJOakF5TWpnd05UVXpOQzgwT0RCZk1ESXdNREF3TVdNd01EQXhNak00WmpBd01ERXdNR0kyWDBSRkxtcHdad3wyZDE3YmE1ZjY2ZWU1NWRiMDU4MzY5MjFhNmY4OGY5M2M0MDhlYzZmMzlkMDE3ODM4ZmIwYTg1NGQzZWFkYmNj","altText":"480_0200001c0001238f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200001c0001238f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001c0001238f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjIyfGltYWdlL2pwZWd8YURjeEwyZ3hPUzh4TlRBMk5qQXlNekEyTnpZM09DOHlNREJmTURJd01EQXdNV013TURBeE1qTTRaakF3TURFd01HSTJYMFJGTG1wd1p3fDA3YjhmMjMzOTZhODgwMGMyZjM2MDhhMzE4YmNkNmEwNmIxMTYzMjk3OGY1MGJjMTBiYmNlOGRmNTQyY2U1OTU","altText":"200_0200001c0001238f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200001c0001238f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001c0001238f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODQxfGltYWdlL2pwZWd8YUdReUwyZ3dPQzh4TlRBMk5qQXlNelV5TmpRek1DOHhNakJmTURJd01EQXdNV013TURBeE1qTTRaakF3TURFd01HSTJYMFJGTG1wd1p3fGNiNmIwMTk5OTllMTg4ZTBmNDJkMjcwYjczMzQ3YTJkYzEzNTczMjE0ZTViMTllMGRhZTgxZmNlNTNlY2FmOTA","altText":"120_0200001c0001238f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200001c0001238f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMzM2OTcwfGltYWdlL2pwZWd8YURZMkwyaGlaQzh4TlRBMk5qQXlNRFkwTWpnME5nfDg2NDhjYzVkNWQ1YTU4NzgwMzhjY2E5YzMzZDgzMTllOWIwOWYyNTg0YzQzOGMxN2FmZGE4YzA3ZGIzYjgwN2E","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200001c0001238f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001d0000f900000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODQ0M3xpbWFnZS9qcGVnfGFHSmlMMmhrWkM4eE5UQTNOekEzT0RNd01qYzFNQzh5TURBd1h6QXlNREF3TURGa01EQXdNR1k1TURBd01EQXlNREJpTmw5RVJTNXFjR2N8ZjBkOGE0Y2M4YjcwNjQwOTAzZjA4YWI1NzQxNDgwZjE3ZTljZDBhNzE2YThjNzBjOTFjMjgwNDAwN2I0ZjQzNQ","altText":"2000_0200001d0000f900000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_0200001d0000f900000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001d0000f900000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODQ0M3xpbWFnZS9qcGVnfGFHSmlMMmhrWkM4eE5UQTNOekEzT0RNd01qYzFNQzh5TURBd1h6QXlNREF3TURGa01EQXdNR1k1TURBd01EQXlNREJpTmw5RVJTNXFjR2N8ZjBkOGE0Y2M4YjcwNjQwOTAzZjA4YWI1NzQxNDgwZjE3ZTljZDBhNzE2YThjNzBjOTFjMjgwNDAwN2I0ZjQzNQ","altText":"2000_0200001d0000f900000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_0200001d0000f900000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001d0000f900000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODQ0M3xpbWFnZS9qcGVnfGFHSmlMMmhrWkM4eE5UQTNOekEzT0RNd01qYzFNQzh5TURBd1h6QXlNREF3TURGa01EQXdNR1k1TURBd01EQXlNREJpTmw5RVJTNXFjR2N8ZjBkOGE0Y2M4YjcwNjQwOTAzZjA4YWI1NzQxNDgwZjE3ZTljZDBhNzE2YThjNzBjOTFjMjgwNDAwN2I0ZjQzNQ","altText":"2000_0200001d0000f900000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_0200001d0000f900000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001d0000f900000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NDJ8aW1hZ2UvanBlZ3xhREprTDJnMk5pOHhOVEEzTnpBM09UY3hNVGMzTkM4eU1EQmZNREl3TURBd01XUXdNREF3Wmprd01EQXdNREl3TUdJMlgwUkZMbXB3Wnd8YjMxM2I3YWRhNWUxMjkzMjM3ODNmNzFmYjMwZTBiMzk3ZjYwYzdmZGJiZGI4YzcwNzZmMjdhMTU0NDg1Mjk4ZA","altText":"200_0200001d0000f900000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_0200001d0000f900000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001d0000f900000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NDJ8aW1hZ2UvanBlZ3xhREprTDJnMk5pOHhOVEEzTnpBM09UY3hNVGMzTkM4eU1EQmZNREl3TURBd01XUXdNREF3Wmprd01EQXdNREl3TUdJMlgwUkZMbXB3Wnd8YjMxM2I3YWRhNWUxMjkzMjM3ODNmNzFmYjMwZTBiMzk3ZjYwYzdmZGJiZGI4YzcwNzZmMjdhMTU0NDg1Mjk4ZA","altText":"200_0200001d0000f900000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_0200001d0000f900000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001d0000f900000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODQ0M3xpbWFnZS9qcGVnfGFHSmlMMmhrWkM4eE5UQTNOekEzT0RNd01qYzFNQzh5TURBd1h6QXlNREF3TURGa01EQXdNR1k1TURBd01EQXlNREJpTmw5RVJTNXFjR2N8ZjBkOGE0Y2M4YjcwNjQwOTAzZjA4YWI1NzQxNDgwZjE3ZTljZDBhNzE2YThjNzBjOTFjMjgwNDAwN2I0ZjQzNQ","altText":"2000_0200001d0000f900000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_0200001d0000f900000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001d0000f900000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTYzN3xpbWFnZS9qcGVnfGFHVTJMMmhrTlM4eE5UQTNOekEzT0RVNU56WTJNaTh4TkRRd1h6QXlNREF3TURGa01EQXdNR1k1TURBd01EQXlNREJpTmw5RVJTNXFjR2N8YzViMjdmOTNhNzVhOWI4YzlkZGQ3MjFkMjIwYzIxMTgyZTAwNzNiNzA0ZjMwY2Q1YzMyMTU5Y2ZkMzA2NGMzZg","altText":"1440_0200001d0000f900000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_0200001d0000f900000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001d0000f900000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDAzOXxpbWFnZS9qcGVnfGFEQTJMMmhqT1M4eE5UQTNOekEzT0RreU5UTTBNaTh4TWpnd1h6QXlNREF3TURGa01EQXdNR1k1TURBd01EQXlNREJpTmw5RVJTNXFjR2N8YTEwNjgwNmNlOWYzYmY3MWMyNjJmNGZlZThmZGE3Yzg3YTRlN2E4YTNkYTgxZTQ3MTVhZDk5MGVmNjljYjY4Nw","altText":"1280_0200001d0000f900000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_0200001d0000f900000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001d0000f900000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDA3MnxpbWFnZS9qcGVnfGFHTmlMMmczTmk4eE5UQTNOekEzT1RJMU16QXlNaTh4TURJMFh6QXlNREF3TURGa01EQXdNR1k1TURBd01EQXlNREJpTmw5RVJTNXFjR2N8M2NlNDJjNTJkMzFmZTYzYWZjYTNmZDRjNjdkZDNhNjA0NzdlMGEwZmE3OGNmNjQ2MmY2NWM4NTJhYjM0NzgwYQ","altText":"1024_0200001d0000f900000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_0200001d0000f900000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001d0000f900000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTg2MXxpbWFnZS9qcGVnfGFEQmxMMmczTUM4eE5UQTNOekEzT1RRME9UWXpNQzgzTmpoZk1ESXdNREF3TVdRd01EQXdaamt3TURBd01ESXdNR0kyWDBSRkxtcHdad3w5M2RmNGNhM2Q2YWEyYjYzMTM2Y2IxN2Y1MmU2N2Q0MzkyOWIwOWZiZGY1ZDA5NGY3ZDVkZTQ3YTczODdkNWVi","altText":"768_0200001d0000f900000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_0200001d0000f900000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001d0000f900000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MjM1fGltYWdlL2pwZWd8YUROakwyZzJZeTh4TlRBM056QTNPVFU0TURjd01pODBPREJmTURJd01EQXdNV1F3TURBd1pqa3dNREF3TURJd01HSTJYMFJGTG1wd1p3fDJhNWViMDMzMDFiNzBlYTU0ZWQ2OTVmOWE1ODIwNDU5NzNlY2QwNWZiYjZjZmVlOWNjMTc0ZDhiMTZhOTU1ZGY","altText":"480_0200001d0000f900000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_0200001d0000f900000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001d0000f900000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NDJ8aW1hZ2UvanBlZ3xhREprTDJnMk5pOHhOVEEzTnpBM09UY3hNVGMzTkM4eU1EQmZNREl3TURBd01XUXdNREF3Wmprd01EQXdNREl3TUdJMlgwUkZMbXB3Wnd8YjMxM2I3YWRhNWUxMjkzMjM3ODNmNzFmYjMwZTBiMzk3ZjYwYzdmZGJiZGI4YzcwNzZmMjdhMTU0NDg1Mjk4ZA","altText":"200_0200001d0000f900000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_0200001d0000f900000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001d0000f900000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTIzfGltYWdlL2pwZWd8YURVd0wyaGhOQzh4TlRBM056QTRNRE0yTnpFek5DOHhNakJmTURJd01EQXdNV1F3TURBd1pqa3dNREF3TURJd01HSTJYMFJGTG1wd1p3fGZhMWFjYjE0ZThmODcwMmMwNzVkZjc0ZjFjNTAxMmZiNzk0YTllY2EzNGM2YzcxNjdhMTI2MmVjNGE1MDk3Yzg","altText":"120_0200001d0000f900000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_0200001d0000f900000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w5OTA1M3xpbWFnZS9qcGVnfGFEVmlMMmhpT1M4eE5UQTNOekEzTnpNNE5USTBOZ3xlNTI3ZWY4OTY0NjAwNTJlOTQzOTBjMWMyMGUzNWRmNzJmNmEyNGMwZTJlMzhlNjJmMWI5MjYzOGJjMDNhY2Rj","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"0200001d0000f900000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-10535123-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzQzOHxpbWFnZS9qcGVnfGFHSTJMMmhsTUM4eE5UQTVNekF4TXpJeE56TXhNQzh5TURBd1h6RXdOVE0xTVRJelgwUkZMbXB3Wnd8NjdjMDdlZDE1MzY4MWNjMTQ1ZjVmODljZjIxNTAyYTI3ZGJmNTY0ZjM3YTJmMmJkMjc5ZWYwNjc0OGU1YTU3Yw","altText":"2000_10535123_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_10535123_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-10535123-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzQzOHxpbWFnZS9qcGVnfGFHSTJMMmhsTUM4eE5UQTVNekF4TXpJeE56TXhNQzh5TURBd1h6RXdOVE0xTVRJelgwUkZMbXB3Wnd8NjdjMDdlZDE1MzY4MWNjMTQ1ZjVmODljZjIxNTAyYTI3ZGJmNTY0ZjM3YTJmMmJkMjc5ZWYwNjc0OGU1YTU3Yw","altText":"2000_10535123_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_10535123_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-10535123-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzQzOHxpbWFnZS9qcGVnfGFHSTJMMmhsTUM4eE5UQTVNekF4TXpJeE56TXhNQzh5TURBd1h6RXdOVE0xTVRJelgwUkZMbXB3Wnd8NjdjMDdlZDE1MzY4MWNjMTQ1ZjVmODljZjIxNTAyYTI3ZGJmNTY0ZjM3YTJmMmJkMjc5ZWYwNjc0OGU1YTU3Yw","altText":"2000_10535123_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_10535123_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-10535123-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTM2fGltYWdlL2pwZWd8YUdRekwyaG1PQzh4TlRBNU16QXhNemt6T0RJd05pOHlNREJmTVRBMU16VXhNak5mUkVVdWFuQm58YTY1YjQ1YjQxN2I5MmE3M2E4NTljNjBjYTUyNjQ4NDAxMWUxZjUzYjg2ZWY3ZDNjNzY5NGM1NWQyOGQ3OWM0Zg","altText":"200_10535123_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_10535123_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-10535123-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTM2fGltYWdlL2pwZWd8YUdRekwyaG1PQzh4TlRBNU16QXhNemt6T0RJd05pOHlNREJmTVRBMU16VXhNak5mUkVVdWFuQm58YTY1YjQ1YjQxN2I5MmE3M2E4NTljNjBjYTUyNjQ4NDAxMWUxZjUzYjg2ZWY3ZDNjNzY5NGM1NWQyOGQ3OWM0Zg","altText":"200_10535123_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_10535123_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-10535123-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzQzOHxpbWFnZS9qcGVnfGFHSTJMMmhsTUM4eE5UQTVNekF4TXpJeE56TXhNQzh5TURBd1h6RXdOVE0xTVRJelgwUkZMbXB3Wnd8NjdjMDdlZDE1MzY4MWNjMTQ1ZjVmODljZjIxNTAyYTI3ZGJmNTY0ZjM3YTJmMmJkMjc5ZWYwNjc0OGU1YTU3Yw","altText":"2000_10535123_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_10535123_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-10535123-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzQzOHxpbWFnZS9qcGVnfGFEYzNMMmhsTVM4eE5UQTVNekF4TXpJNE1qZzBOaTh4TkRRd1h6RXdOVE0xTVRJelgwUkZMbXB3Wnd8OTZkNmExYzBhM2RhYjRlNTJmNGE0M2JkMTI5YzU0M2JkNTVjNzhmMTEyNzIwODVkNDQ3MzIzYThjYTBhNjdlYg","altText":"1440_10535123_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_10535123_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-10535123-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MTAzM3xpbWFnZS9qcGVnfGFEZzJMMmhsTnk4eE5UQTVNekF4TXpReE16a3hPQzh4TWpnd1h6RXdOVE0xTVRJelgwUkZMbXB3Wnd8YjNhZTEyYzUwYTBhMTVkNGViOGQ1OTAxMzc0ZDE4MmQzNjI2MDk3MjUxMzU4NzQwYjI1YmFmMGJiNGRjMmVhMw","altText":"1280_10535123_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_10535123_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-10535123-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MDY5N3xpbWFnZS9qcGVnfGFEVTJMMmhsWlM4eE5UQTVNekF4TXpZeE1EVXlOaTh4TURJMFh6RXdOVE0xTVRJelgwUkZMbXB3Wnd8NzE3N2ExZTQyNjNjODhhOWQwM2IxYzQxYjQ1N2U1MjIzOTU4Zjg1NjRkNDdmNGY0NTMyZWViOWVkMGZhZGI4Yw","altText":"1024_10535123_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_10535123_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-10535123-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDM1MnxpbWFnZS9qcGVnfGFEQTFMMmhsWmk4eE5UQTVNekF4TXpZM05qQTJNaTgzTmpoZk1UQTFNelV4TWpOZlJFVXVhbkJufGJmYzdmZmRmNTI5YWUyOTFhNjM0ZDFmNTNjYzViODgxOWMwYzEwNWYyMDBiMTUyY2NmOTEyOTM4MDhkMTM4YWM","altText":"768_10535123_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_10535123_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-10535123-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTUzNnxpbWFnZS9qcGVnfGFERTFMMmhtTWk4eE5UQTVNekF4TXpjME1UVTVPQzgwT0RCZk1UQTFNelV4TWpOZlJFVXVhbkJufDEzM2U5YjE1NmNjYjRmN2I0ZThmNThjODFhMjE0ZDAzZmYzNDA0Yjc0ODRjZmM0YTg5OTE3Y2MxMDNiM2YyNTk","altText":"480_10535123_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_10535123_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-10535123-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTM2fGltYWdlL2pwZWd8YUdRekwyaG1PQzh4TlRBNU16QXhNemt6T0RJd05pOHlNREJmTVRBMU16VXhNak5mUkVVdWFuQm58YTY1YjQ1YjQxN2I5MmE3M2E4NTljNjBjYTUyNjQ4NDAxMWUxZjUzYjg2ZWY3ZDNjNzY5NGM1NWQyOGQ3OWM0Zg","altText":"200_10535123_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_10535123_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-10535123-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTAxfGltYWdlL2pwZWd8YUdZeUwyaGlOQzh4TlRBNU16QXhOREkyTlRnNE5pOHhNakJmTVRBMU16VXhNak5mUkVVdWFuQm58ZGQ5ZmFkNGUyYWFjZDI4ZDQzYzU4ZjViYTJjYzI1YTk4ZmU3MTNiNDAyZmU2NTk5ZTI4MjZjMjMzZjY3ZjE3OQ","altText":"120_10535123_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_10535123_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMzQ2MjF8aW1hZ2UvanBlZ3xhRE5qTDJnNFppOHhOVEE1TXpBeE1qazFOVEUyTmd8NjQ1ODM5ZGFhMGE3MjczYWFmZDI2MWI4NTg2NzM0YjAzNzllNWMwNTRkYzUxYzJkZjQ4MDM4MmY2NzNjNjU5ZA","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"10535123_DE.jpg"}],"categories":[{"code":"50010","name":"Power Supplies and UPS","url":"/c/power-supplies-and-ups","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"power-supplies-and-ups","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10023","name":"Overvoltage Protection","url":"/c/overvoltage-protection","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"overvoltage-protection","superCategories":[{"code":"10300","name":"Interface Electronic","url":"/c/interface-electronic","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Because of how and where they are used, surge protection products must be versatile to ensure safe and error-free protection. WAGO's overvoltage protection products ensure reliable protection of electrical equipment and electronic systems against the effects of high voltages.","categoryReferenceUrl":null,"contentPageLink":"/interface-electronic/discover-overvoltage-protection-specialty-electronics"}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"787-1662/004-1000","stock":null,"url":"/overvoltage-protection/electronic-circuit-breaker/p/787-1662_004-1000","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["787-1662/004-1000","wago"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4055143896320","primaryCategoryName":"Overvoltage Protection","numberContentUnits":1.0,"numberPackageUnits":1.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Overvoltage Protection"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Electronic circuit breaker","primaryImageUrl":null,"productGroup":null,"nameEn":"Electronic circuit breaker; 2-channel; 24 VDC input voltage; 3.8 A; active current limitation; NEC Class 2; communication capability","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"60408511","stockArticle":true,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Electronic circuit breaker","productColor":null,"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":[],"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
Item no. 787-1662/004-1000
Electronic circuit breaker; 2-channel; 24 VDC input voltage; 3.8 A; active current limitation; NEC Class 2; communication capability