Item no. 787-1692Switched-mode power supply; Classic; 1-phase; Output voltage: 30.5 VDC; 3 A output current; DC-OK LED; 2,50 mm²1 of 4 Switched-mode power supply; Classic; 1-phase; Output voltage: 30.5 VDC; 3 A output current; DC-OK LED; 2,50 mm²Please wait ...Add to shopping cartGenerate DatasheetCompareBookmark Switched-mode power supply; Classic; 1-phase; Output voltage: 30.5 VDC; 3 A output current; DC-OK LED; 2,50 mm²Please wait ...Add to shopping cartGenerate DatasheetCompareBookmark