[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"789-912","name":"Specialty electronic module; 2,50 mm²","url":"/component-modules/mod--interface-resistance-rb57/p/789-912","description":"<p><b>Short description:</b></p><p>WAGO's RS-232/SMI interface module offers a standard interface to SMI-compliant electrical drives. The interface represents a purely physical level conversion between the standard RS-232 interface and the SMI signal level. The interface module operates up to 16 SMI drives. The entire SMI range of functions can be used. The special WAGO-I/O-PRO function blocks communicate between applications and SMI drives. These function blocks support both single and group addressing, as well as status monitoring. The SMI Interface Module can be used with RS-232 onboard interfaces from 750 Series Programmable Fieldbus Controllers and with the serial 750-650/003-000 or 753-650/003-000 RS-232 Interface. The module must be supplied with an external 24 VDC power source. The 24 V power supply and RS-232 connectors are electrically isolated from the SMI connectors. There is no electrical isolation between power supply and RS-232. The module is DIN-35-rail mountable.</p><p></p><p><b>Notes on SMI:</b></p><p>SMI stands for “Standard Motor Interface,” a standard interface for electrical drives. SMI was developed to connect drives with integrated electronic circuitry for applications in shutters and sunshade systems.</p>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3NDM4Njd8aW1hZ2UvanBlZ3xhR00zTDJoaU5TOHhOVEEyTXpJM09EYzRNRFEwTmd8YjczOTMyOWRmNmFkMDEyMTFjY2M5NGMzY2RkODRiYWRlNzk1NGE4OWQ4ZTBiMmJhNTEyNzc4NzEwMTM2MWFkMg","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000c0003e7d4000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000c0003e7d4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NDU5OXxpbWFnZS9qcGVnfGFHSXpMMmhsTXk4eE5UQTJNekkzT1RZNU56azFNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlUzWkRRd01EQXhNREJpTmw5RVJTNXFjR2N8MGM2ZjNlOTM4ZGY3YmRhYjliOGQ3Y2Y0N2ZiMGIwYmRjNTQ4YjVhODllYTJlMWIxZTFhOGUyN2Y1MjljOWU5OA","altText":"2000_0200000c0003e7d4000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000c0003e7d4000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000c0003e7d4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NDU5OXxpbWFnZS9qcGVnfGFHSXpMMmhsTXk4eE5UQTJNekkzT1RZNU56azFNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlUzWkRRd01EQXhNREJpTmw5RVJTNXFjR2N8MGM2ZjNlOTM4ZGY3YmRhYjliOGQ3Y2Y0N2ZiMGIwYmRjNTQ4YjVhODllYTJlMWIxZTFhOGUyN2Y1MjljOWU5OA","altText":"2000_0200000c0003e7d4000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000c0003e7d4000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000c0003e7d4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NDU5OXxpbWFnZS9qcGVnfGFHSXpMMmhsTXk4eE5UQTJNekkzT1RZNU56azFNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlUzWkRRd01EQXhNREJpTmw5RVJTNXFjR2N8MGM2ZjNlOTM4ZGY3YmRhYjliOGQ3Y2Y0N2ZiMGIwYmRjNTQ4YjVhODllYTJlMWIxZTFhOGUyN2Y1MjljOWU5OA","altText":"2000_0200000c0003e7d4000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000c0003e7d4000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000c0003e7d4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NDU5OXxpbWFnZS9qcGVnfGFHSXpMMmhsTXk4eE5UQTJNekkzT1RZNU56azFNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlUzWkRRd01EQXhNREJpTmw5RVJTNXFjR2N8MGM2ZjNlOTM4ZGY3YmRhYjliOGQ3Y2Y0N2ZiMGIwYmRjNTQ4YjVhODllYTJlMWIxZTFhOGUyN2Y1MjljOWU5OA","altText":"2000_0200000c0003e7d4000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000c0003e7d4000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000c0003e7d4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NDU5OXxpbWFnZS9qcGVnfGFETTVMMmhrWkM4eE5UQTJNekkzT1RnMk1UYzVNQzh4TkRRd1h6QXlNREF3TURCak1EQXdNMlUzWkRRd01EQXhNREJpTmw5RVJTNXFjR2N8YzM2MTAyODAzOTFlNDg2ODhlODUzMmZiNWQ2MmJjNjI4NjZjNGQyMDE0MDAxNWUwZGRlMTNlNTg1MTE2YTAyZQ","altText":"1440_0200000c0003e7d4000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000c0003e7d4000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000c0003e7d4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NDU5OXxpbWFnZS9qcGVnfGFHWTFMMmd4WlM4eE5UQTJNekk0TURBMU9ETTVPQzh4TWpnd1h6QXlNREF3TURCak1EQXdNMlUzWkRRd01EQXhNREJpTmw5RVJTNXFjR2N8YzdlNWExOWVhNTUwZWJiYWUzNWQ3ZTJiN2Y1ZmNjZjg4Y2Q5NDE0MTk0ODI4OTE0YWQzOGI2Zjc2OTA1NTRiMA","altText":"1280_0200000c0003e7d4000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000c0003e7d4000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000c0003e7d4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODQxMXxpbWFnZS9qcGVnfGFHTTFMMmd5TlM4eE5UQTJNekk0TURJMU5UQXdOaTh4TURJMFh6QXlNREF3TURCak1EQXdNMlUzWkRRd01EQXhNREJpTmw5RVJTNXFjR2N8MDBlNmQyZjdjZDFjZDc2ODc0MmM1OWU2NTY4ZTI5NzkzYzVkMjM4Njc0MDViNDcwMDA0YTVlMzc2ODdjZjYzNw","altText":"1024_0200000c0003e7d4000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000c0003e7d4000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000c0003e7d4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTg5NHxpbWFnZS9qcGVnfGFEZzBMMmd5T1M4eE5UQTJNekk0TURNNE5qQTNPQzgzTmpoZk1ESXdNREF3TUdNd01EQXpaVGRrTkRBd01ERXdNR0kyWDBSRkxtcHdad3xkZWQ4M2MxOTk5YTNjOGQxYWYwNTk5ZTVkZmFjNWY5MTgwMzc4YzQ1OTUzNTVkN2U0OTIyMGFlMzk1YjViNDdm","altText":"768_0200000c0003e7d4000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000c0003e7d4000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000c0003e7d4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzg2M3xpbWFnZS9qcGVnfGFEWXpMMmd6Tmk4eE5UQTJNekk0TURjeE16YzFPQzgwT0RCZk1ESXdNREF3TUdNd01EQXpaVGRrTkRBd01ERXdNR0kyWDBSRkxtcHdad3xmNzc4YWU1ZjNlMTQwMTA1MDlhMzliYWY4MjM2MmYzYTgyNDYxZWE4MGY0Y2JhMjgwNGZlMDU0NDQ5ZWMwODdm","altText":"480_0200000c0003e7d4000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000c0003e7d4000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000c0003e7d4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTA1fGltYWdlL2pwZWd8YURoaUwyZ3paQzh4TlRBMk16STRNRGswTXpFek5DOHlNREJmTURJd01EQXdNR013TURBelpUZGtOREF3TURFd01HSTJYMFJGTG1wd1p3fDQ2NGI2Y2EyNmFjYmU4YTI1MGQ3N2Y3M2MzMzM2MGQyMDRhOWJhNjkxY2U4OTJmMzdjNThkMzUxY2ViOWVhODY","altText":"200_0200000c0003e7d4000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000c0003e7d4000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000c0003e7d4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTA1fGltYWdlL2pwZWd8YURoaUwyZ3paQzh4TlRBMk16STRNRGswTXpFek5DOHlNREJmTURJd01EQXdNR013TURBelpUZGtOREF3TURFd01HSTJYMFJGTG1wd1p3fDQ2NGI2Y2EyNmFjYmU4YTI1MGQ3N2Y3M2MzMzM2MGQyMDRhOWJhNjkxY2U4OTJmMzdjNThkMzUxY2ViOWVhODY","altText":"200_0200000c0003e7d4000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000c0003e7d4000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000c0003e7d4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTA1fGltYWdlL2pwZWd8YURoaUwyZ3paQzh4TlRBMk16STRNRGswTXpFek5DOHlNREJmTURJd01EQXdNR013TURBelpUZGtOREF3TURFd01HSTJYMFJGTG1wd1p3fDQ2NGI2Y2EyNmFjYmU4YTI1MGQ3N2Y3M2MzMzM2MGQyMDRhOWJhNjkxY2U4OTJmMzdjNThkMzUxY2ViOWVhODY","altText":"200_0200000c0003e7d4000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000c0003e7d4000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000c0003e7d4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTgxfGltYWdlL2pwZWd8YURrMEwyZzVPUzh4TlRBMk16STRNVFV6TWprMU9DOHhNakJmTURJd01EQXdNR013TURBelpUZGtOREF3TURFd01HSTJYMFJGTG1wd1p3fGIxMjQ0YmQyYThlN2U1YjEzMjZmMzFlMmZiN2I2NmFmMDc3NTJlNzRiNTY1ZTU5ODcwZWYxMDRmNjhhN2JjOTA","altText":"120_0200000c0003e7d4000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000c0003e7d4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000c0003e7d4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NDU5OXxpbWFnZS9qcGVnfGFHSXpMMmhsTXk4eE5UQTJNekkzT1RZNU56azFNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlUzWkRRd01EQXhNREJpTmw5RVJTNXFjR2N8MGM2ZjNlOTM4ZGY3YmRhYjliOGQ3Y2Y0N2ZiMGIwYmRjNTQ4YjVhODllYTJlMWIxZTFhOGUyN2Y1MjljOWU5OA","altText":"2000_0200000c0003e7d4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000c0003e7d4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000c0003e7d4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NDU5OXxpbWFnZS9qcGVnfGFHSXpMMmhsTXk4eE5UQTJNekkzT1RZNU56azFNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlUzWkRRd01EQXhNREJpTmw5RVJTNXFjR2N8MGM2ZjNlOTM4ZGY3YmRhYjliOGQ3Y2Y0N2ZiMGIwYmRjNTQ4YjVhODllYTJlMWIxZTFhOGUyN2Y1MjljOWU5OA","altText":"2000_0200000c0003e7d4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000c0003e7d4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000c0003e7d4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NDU5OXxpbWFnZS9qcGVnfGFHSXpMMmhsTXk4eE5UQTJNekkzT1RZNU56azFNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlUzWkRRd01EQXhNREJpTmw5RVJTNXFjR2N8MGM2ZjNlOTM4ZGY3YmRhYjliOGQ3Y2Y0N2ZiMGIwYmRjNTQ4YjVhODllYTJlMWIxZTFhOGUyN2Y1MjljOWU5OA","altText":"2000_0200000c0003e7d4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000c0003e7d4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000c0003e7d4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTA1fGltYWdlL2pwZWd8YURoaUwyZ3paQzh4TlRBMk16STRNRGswTXpFek5DOHlNREJmTURJd01EQXdNR013TURBelpUZGtOREF3TURFd01HSTJYMFJGTG1wd1p3fDQ2NGI2Y2EyNmFjYmU4YTI1MGQ3N2Y3M2MzMzM2MGQyMDRhOWJhNjkxY2U4OTJmMzdjNThkMzUxY2ViOWVhODY","altText":"200_0200000c0003e7d4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000c0003e7d4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000c0003e7d4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTA1fGltYWdlL2pwZWd8YURoaUwyZ3paQzh4TlRBMk16STRNRGswTXpFek5DOHlNREJmTURJd01EQXdNR013TURBelpUZGtOREF3TURFd01HSTJYMFJGTG1wd1p3fDQ2NGI2Y2EyNmFjYmU4YTI1MGQ3N2Y3M2MzMzM2MGQyMDRhOWJhNjkxY2U4OTJmMzdjNThkMzUxY2ViOWVhODY","altText":"200_0200000c0003e7d4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000c0003e7d4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000c0003e7d4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NDU5OXxpbWFnZS9qcGVnfGFHSXpMMmhsTXk4eE5UQTJNekkzT1RZNU56azFNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlUzWkRRd01EQXhNREJpTmw5RVJTNXFjR2N8MGM2ZjNlOTM4ZGY3YmRhYjliOGQ3Y2Y0N2ZiMGIwYmRjNTQ4YjVhODllYTJlMWIxZTFhOGUyN2Y1MjljOWU5OA","altText":"2000_0200000c0003e7d4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000c0003e7d4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000c0003e7d4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NDU5OXxpbWFnZS9qcGVnfGFETTVMMmhrWkM4eE5UQTJNekkzT1RnMk1UYzVNQzh4TkRRd1h6QXlNREF3TURCak1EQXdNMlUzWkRRd01EQXhNREJpTmw5RVJTNXFjR2N8YzM2MTAyODAzOTFlNDg2ODhlODUzMmZiNWQ2MmJjNjI4NjZjNGQyMDE0MDAxNWUwZGRlMTNlNTg1MTE2YTAyZQ","altText":"1440_0200000c0003e7d4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000c0003e7d4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000c0003e7d4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NDU5OXxpbWFnZS9qcGVnfGFHWTFMMmd4WlM4eE5UQTJNekk0TURBMU9ETTVPQzh4TWpnd1h6QXlNREF3TURCak1EQXdNMlUzWkRRd01EQXhNREJpTmw5RVJTNXFjR2N8YzdlNWExOWVhNTUwZWJiYWUzNWQ3ZTJiN2Y1ZmNjZjg4Y2Q5NDE0MTk0ODI4OTE0YWQzOGI2Zjc2OTA1NTRiMA","altText":"1280_0200000c0003e7d4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000c0003e7d4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000c0003e7d4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODQxMXxpbWFnZS9qcGVnfGFHTTFMMmd5TlM4eE5UQTJNekk0TURJMU5UQXdOaTh4TURJMFh6QXlNREF3TURCak1EQXdNMlUzWkRRd01EQXhNREJpTmw5RVJTNXFjR2N8MDBlNmQyZjdjZDFjZDc2ODc0MmM1OWU2NTY4ZTI5NzkzYzVkMjM4Njc0MDViNDcwMDA0YTVlMzc2ODdjZjYzNw","altText":"1024_0200000c0003e7d4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000c0003e7d4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000c0003e7d4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTg5NHxpbWFnZS9qcGVnfGFEZzBMMmd5T1M4eE5UQTJNekk0TURNNE5qQTNPQzgzTmpoZk1ESXdNREF3TUdNd01EQXpaVGRrTkRBd01ERXdNR0kyWDBSRkxtcHdad3xkZWQ4M2MxOTk5YTNjOGQxYWYwNTk5ZTVkZmFjNWY5MTgwMzc4YzQ1OTUzNTVkN2U0OTIyMGFlMzk1YjViNDdm","altText":"768_0200000c0003e7d4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000c0003e7d4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000c0003e7d4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzg2M3xpbWFnZS9qcGVnfGFEWXpMMmd6Tmk4eE5UQTJNekk0TURjeE16YzFPQzgwT0RCZk1ESXdNREF3TUdNd01EQXpaVGRrTkRBd01ERXdNR0kyWDBSRkxtcHdad3xmNzc4YWU1ZjNlMTQwMTA1MDlhMzliYWY4MjM2MmYzYTgyNDYxZWE4MGY0Y2JhMjgwNGZlMDU0NDQ5ZWMwODdm","altText":"480_0200000c0003e7d4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000c0003e7d4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000c0003e7d4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTA1fGltYWdlL2pwZWd8YURoaUwyZ3paQzh4TlRBMk16STRNRGswTXpFek5DOHlNREJmTURJd01EQXdNR013TURBelpUZGtOREF3TURFd01HSTJYMFJGTG1wd1p3fDQ2NGI2Y2EyNmFjYmU4YTI1MGQ3N2Y3M2MzMzM2MGQyMDRhOWJhNjkxY2U4OTJmMzdjNThkMzUxY2ViOWVhODY","altText":"200_0200000c0003e7d4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000c0003e7d4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000c0003e7d4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTgxfGltYWdlL2pwZWd8YURrMEwyZzVPUzh4TlRBMk16STRNVFV6TWprMU9DOHhNakJmTURJd01EQXdNR013TURBelpUZGtOREF3TURFd01HSTJYMFJGTG1wd1p3fGIxMjQ0YmQyYThlN2U1YjEzMjZmMzFlMmZiN2I2NmFmMDc3NTJlNzRiNTY1ZTU5ODcwZWYxMDRmNjhhN2JjOTA","altText":"120_0200000c0003e7d4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000c0003e7d4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3NDM4Njd8aW1hZ2UvanBlZ3xhR00zTDJoaU5TOHhOVEEyTXpJM09EYzRNRFEwTmd8YjczOTMyOWRmNmFkMDEyMTFjY2M5NGMzY2RkODRiYWRlNzk1NGE4OWQ4ZTBiMmJhNTEyNzc4NzEwMTM2MWFkMg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000c0003e7d4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000e0001d82a000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNjE3NjZ8aW1hZ2UvanBlZ3xhREV4TDJnMU55OHhOVEEzT1RRek9ETTFNalF4TkM4eU1EQXdYekF5TURBd01EQmxNREF3TVdRNE1tRXdNREF4TURCaU5sOUZUaTVxY0djfDM0ODBiMTNmODUyMjlkZDliMTg5MmMyNDViOTkzMmU5ZmQyYmJhMTBlNWJkMTg5MDBkNDc5NWZlNDEzMjFmMWU","altText":"2000_0200000e0001d82a000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_0200000e0001d82a000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000e0001d82a000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNjE3NjZ8aW1hZ2UvanBlZ3xhREV4TDJnMU55OHhOVEEzT1RRek9ETTFNalF4TkM4eU1EQXdYekF5TURBd01EQmxNREF3TVdRNE1tRXdNREF4TURCaU5sOUZUaTVxY0djfDM0ODBiMTNmODUyMjlkZDliMTg5MmMyNDViOTkzMmU5ZmQyYmJhMTBlNWJkMTg5MDBkNDc5NWZlNDEzMjFmMWU","altText":"2000_0200000e0001d82a000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_0200000e0001d82a000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000e0001d82a000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNjE3NjZ8aW1hZ2UvanBlZ3xhREV4TDJnMU55OHhOVEEzT1RRek9ETTFNalF4TkM4eU1EQXdYekF5TURBd01EQmxNREF3TVdRNE1tRXdNREF4TURCaU5sOUZUaTVxY0djfDM0ODBiMTNmODUyMjlkZDliMTg5MmMyNDViOTkzMmU5ZmQyYmJhMTBlNWJkMTg5MDBkNDc5NWZlNDEzMjFmMWU","altText":"2000_0200000e0001d82a000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_0200000e0001d82a000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000e0001d82a000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MzE1fGltYWdlL2pwZWd8YURNekwyZ3hNeTh4TlRBM09UUTBNRGswTVRBNE5pOHlNREJmTURJd01EQXdNR1V3TURBeFpEZ3lZVEF3TURFd01HSTJYMFZPTG1wd1p3fDhlZGQxODFlYjMzZGI3ZGI3NWVjZmE1OTczMTM3ZGE2OWQ4YTJmZDdmNWVjODE2ZmUxMTk5MTBkNDQwZjQyNjM","altText":"200_0200000e0001d82a000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_0200000e0001d82a000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000e0001d82a000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MzE1fGltYWdlL2pwZWd8YURNekwyZ3hNeTh4TlRBM09UUTBNRGswTVRBNE5pOHlNREJmTURJd01EQXdNR1V3TURBeFpEZ3lZVEF3TURFd01HSTJYMFZPTG1wd1p3fDhlZGQxODFlYjMzZGI3ZGI3NWVjZmE1OTczMTM3ZGE2OWQ4YTJmZDdmNWVjODE2ZmUxMTk5MTBkNDQwZjQyNjM","altText":"200_0200000e0001d82a000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_0200000e0001d82a000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000e0001d82a000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNjE3NjZ8aW1hZ2UvanBlZ3xhREV4TDJnMU55OHhOVEEzT1RRek9ETTFNalF4TkM4eU1EQXdYekF5TURBd01EQmxNREF3TVdRNE1tRXdNREF4TURCaU5sOUZUaTVxY0djfDM0ODBiMTNmODUyMjlkZDliMTg5MmMyNDViOTkzMmU5ZmQyYmJhMTBlNWJkMTg5MDBkNDc5NWZlNDEzMjFmMWU","altText":"2000_0200000e0001d82a000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_0200000e0001d82a000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000e0001d82a000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w5ODE1NXxpbWFnZS9qcGVnfGFHTTJMMmcyWWk4eE5UQTNPVFF6T0RrM05UQXdOaTh4TkRRd1h6QXlNREF3TURCbE1EQXdNV1E0TW1Fd01EQXhNREJpTmw5RlRpNXFjR2N8NzljZjI2YTBkNjFhYzliNTkyNGE1ODU4MGIxNGFmMWQ2ZTE3Zjg5OWU0MWE5MjhhYzYzOWI2MzA2MzlmYjFjZA","altText":"1440_0200000e0001d82a000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_0200000e0001d82a000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000e0001d82a000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w4MzA5MXxpbWFnZS9qcGVnfGFESTJMMmhqT0M4eE5UQTNPVFF6T1RVNU56VTVPQzh4TWpnd1h6QXlNREF3TURCbE1EQXdNV1E0TW1Fd01EQXhNREJpTmw5RlRpNXFjR2N8ZmJkMTk5MjU2MzZhZmM1NWE2OGVkODNmMTQ3NmEzNDIwYzQzYjZlOTUwNDkxMDY5Yjg3MzlmYWFmY2E0ZDVlYg","altText":"1280_0200000e0001d82a000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_0200000e0001d82a000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000e0001d82a000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w2MTY0NnxpbWFnZS9qcGVnfGFEWXhMMmd5WlM4eE5UQTNPVFEwTURFMU5EWTFOQzh4TURJMFh6QXlNREF3TURCbE1EQXdNV1E0TW1Fd01EQXhNREJpTmw5RlRpNXFjR2N8NzUzYzhmNGIyOGViODYzZTg1NzgzYzcwN2RkNTRhOGE3ZjQyZTQyZDVhY2Q5MWEwM2M3NGZlMzIwNzhlYmNmNA","altText":"1024_0200000e0001d82a000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_0200000e0001d82a000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000e0001d82a000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0NDIxMnxpbWFnZS9qcGVnfGFEa3hMMmd5Tnk4eE5UQTNPVFEwTURNMU1USTJNaTgzTmpoZk1ESXdNREF3TUdVd01EQXhaRGd5WVRBd01ERXdNR0kyWDBWT0xtcHdad3wyMjgzZjEyZGQxYzZhZTkxZjlmN2Q0ZDBhZWViYmRhZjZmNDVmY2M3YzkwMTY3YjUzY2QzMjFkYjBjYWQ1YWEz","altText":"768_0200000e0001d82a000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_0200000e0001d82a000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000e0001d82a000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzY3MHxpbWFnZS9qcGVnfGFHUXlMMmd5TXk4eE5UQTNPVFEwTURRNE1qTXpOQzgwT0RCZk1ESXdNREF3TUdVd01EQXhaRGd5WVRBd01ERXdNR0kyWDBWT0xtcHdad3wyYTY3MjJhNzM3MzNhYTY4YWU2OGM3NmFiOWUzMGI3NzUwNWVkMzVjN2MwZDgzOGUxOWQ4MDVjMTViMzg4NjRk","altText":"480_0200000e0001d82a000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_0200000e0001d82a000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000e0001d82a000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MzE1fGltYWdlL2pwZWd8YURNekwyZ3hNeTh4TlRBM09UUTBNRGswTVRBNE5pOHlNREJmTURJd01EQXdNR1V3TURBeFpEZ3lZVEF3TURFd01HSTJYMFZPTG1wd1p3fDhlZGQxODFlYjMzZGI3ZGI3NWVjZmE1OTczMTM3ZGE2OWQ4YTJmZDdmNWVjODE2ZmUxMTk5MTBkNDQwZjQyNjM","altText":"200_0200000e0001d82a000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_0200000e0001d82a000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000e0001d82a000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0ODU2fGltYWdlL2pwZWd8YURGaEwyaGlNeTh4TlRBM09UUTBNalUzT1RRNE5pOHhNakJmTURJd01EQXdNR1V3TURBeFpEZ3lZVEF3TURFd01HSTJYMFZPTG1wd1p3fDJmOTNjYTRhZDU5ODA3MzdmODljMDI5MTIyMTVkZmFkZDBmODA2YzFlZWJmNWQwY2RiZDIzZmQ1MTRiNzAxMmY","altText":"120_0200000e0001d82a000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_0200000e0001d82a000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0ODQwNTd8aW1hZ2UvanBlZ3xhR0V5TDJnMlpTOHhOVEEzT1RRek5qYzNPVFUxTUF8YzQ1ZWJlNDg1NDZjOTc1YzI4YzNhMjU5NGQ1NThjMTY1MTcxNDRiNjg5ZmNhNzljZTFmZTk0OTFjNWRmMGM1OQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"0200000e0001d82a000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000c0003e7d4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NDU5OXxpbWFnZS9qcGVnfGFHSXpMMmhsTXk4eE5UQTJNekkzT1RZNU56azFNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlUzWkRRd01EQXhNREJpTmw5RVJTNXFjR2N8MGM2ZjNlOTM4ZGY3YmRhYjliOGQ3Y2Y0N2ZiMGIwYmRjNTQ4YjVhODllYTJlMWIxZTFhOGUyN2Y1MjljOWU5OA","altText":"2000_0200000c0003e7d4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000c0003e7d4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000c0003e7d4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NDU5OXxpbWFnZS9qcGVnfGFHSXpMMmhsTXk4eE5UQTJNekkzT1RZNU56azFNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlUzWkRRd01EQXhNREJpTmw5RVJTNXFjR2N8MGM2ZjNlOTM4ZGY3YmRhYjliOGQ3Y2Y0N2ZiMGIwYmRjNTQ4YjVhODllYTJlMWIxZTFhOGUyN2Y1MjljOWU5OA","altText":"2000_0200000c0003e7d4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000c0003e7d4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000c0003e7d4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NDU5OXxpbWFnZS9qcGVnfGFHSXpMMmhsTXk4eE5UQTJNekkzT1RZNU56azFNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlUzWkRRd01EQXhNREJpTmw5RVJTNXFjR2N8MGM2ZjNlOTM4ZGY3YmRhYjliOGQ3Y2Y0N2ZiMGIwYmRjNTQ4YjVhODllYTJlMWIxZTFhOGUyN2Y1MjljOWU5OA","altText":"2000_0200000c0003e7d4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000c0003e7d4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000c0003e7d4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTA1fGltYWdlL2pwZWd8YURoaUwyZ3paQzh4TlRBMk16STRNRGswTXpFek5DOHlNREJmTURJd01EQXdNR013TURBelpUZGtOREF3TURFd01HSTJYMFJGTG1wd1p3fDQ2NGI2Y2EyNmFjYmU4YTI1MGQ3N2Y3M2MzMzM2MGQyMDRhOWJhNjkxY2U4OTJmMzdjNThkMzUxY2ViOWVhODY","altText":"200_0200000c0003e7d4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000c0003e7d4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000c0003e7d4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTA1fGltYWdlL2pwZWd8YURoaUwyZ3paQzh4TlRBMk16STRNRGswTXpFek5DOHlNREJmTURJd01EQXdNR013TURBelpUZGtOREF3TURFd01HSTJYMFJGTG1wd1p3fDQ2NGI2Y2EyNmFjYmU4YTI1MGQ3N2Y3M2MzMzM2MGQyMDRhOWJhNjkxY2U4OTJmMzdjNThkMzUxY2ViOWVhODY","altText":"200_0200000c0003e7d4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000c0003e7d4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000c0003e7d4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NDU5OXxpbWFnZS9qcGVnfGFHSXpMMmhsTXk4eE5UQTJNekkzT1RZNU56azFNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlUzWkRRd01EQXhNREJpTmw5RVJTNXFjR2N8MGM2ZjNlOTM4ZGY3YmRhYjliOGQ3Y2Y0N2ZiMGIwYmRjNTQ4YjVhODllYTJlMWIxZTFhOGUyN2Y1MjljOWU5OA","altText":"2000_0200000c0003e7d4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000c0003e7d4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000c0003e7d4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NDU5OXxpbWFnZS9qcGVnfGFETTVMMmhrWkM4eE5UQTJNekkzT1RnMk1UYzVNQzh4TkRRd1h6QXlNREF3TURCak1EQXdNMlUzWkRRd01EQXhNREJpTmw5RVJTNXFjR2N8YzM2MTAyODAzOTFlNDg2ODhlODUzMmZiNWQ2MmJjNjI4NjZjNGQyMDE0MDAxNWUwZGRlMTNlNTg1MTE2YTAyZQ","altText":"1440_0200000c0003e7d4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000c0003e7d4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000c0003e7d4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NDU5OXxpbWFnZS9qcGVnfGFHWTFMMmd4WlM4eE5UQTJNekk0TURBMU9ETTVPQzh4TWpnd1h6QXlNREF3TURCak1EQXdNMlUzWkRRd01EQXhNREJpTmw5RVJTNXFjR2N8YzdlNWExOWVhNTUwZWJiYWUzNWQ3ZTJiN2Y1ZmNjZjg4Y2Q5NDE0MTk0ODI4OTE0YWQzOGI2Zjc2OTA1NTRiMA","altText":"1280_0200000c0003e7d4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000c0003e7d4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000c0003e7d4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODQxMXxpbWFnZS9qcGVnfGFHTTFMMmd5TlM4eE5UQTJNekk0TURJMU5UQXdOaTh4TURJMFh6QXlNREF3TURCak1EQXdNMlUzWkRRd01EQXhNREJpTmw5RVJTNXFjR2N8MDBlNmQyZjdjZDFjZDc2ODc0MmM1OWU2NTY4ZTI5NzkzYzVkMjM4Njc0MDViNDcwMDA0YTVlMzc2ODdjZjYzNw","altText":"1024_0200000c0003e7d4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000c0003e7d4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000c0003e7d4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTg5NHxpbWFnZS9qcGVnfGFEZzBMMmd5T1M4eE5UQTJNekk0TURNNE5qQTNPQzgzTmpoZk1ESXdNREF3TUdNd01EQXpaVGRrTkRBd01ERXdNR0kyWDBSRkxtcHdad3xkZWQ4M2MxOTk5YTNjOGQxYWYwNTk5ZTVkZmFjNWY5MTgwMzc4YzQ1OTUzNTVkN2U0OTIyMGFlMzk1YjViNDdm","altText":"768_0200000c0003e7d4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000c0003e7d4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000c0003e7d4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzg2M3xpbWFnZS9qcGVnfGFEWXpMMmd6Tmk4eE5UQTJNekk0TURjeE16YzFPQzgwT0RCZk1ESXdNREF3TUdNd01EQXpaVGRrTkRBd01ERXdNR0kyWDBSRkxtcHdad3xmNzc4YWU1ZjNlMTQwMTA1MDlhMzliYWY4MjM2MmYzYTgyNDYxZWE4MGY0Y2JhMjgwNGZlMDU0NDQ5ZWMwODdm","altText":"480_0200000c0003e7d4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000c0003e7d4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000c0003e7d4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTA1fGltYWdlL2pwZWd8YURoaUwyZ3paQzh4TlRBMk16STRNRGswTXpFek5DOHlNREJmTURJd01EQXdNR013TURBelpUZGtOREF3TURFd01HSTJYMFJGTG1wd1p3fDQ2NGI2Y2EyNmFjYmU4YTI1MGQ3N2Y3M2MzMzM2MGQyMDRhOWJhNjkxY2U4OTJmMzdjNThkMzUxY2ViOWVhODY","altText":"200_0200000c0003e7d4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000c0003e7d4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000c0003e7d4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTgxfGltYWdlL2pwZWd8YURrMEwyZzVPUzh4TlRBMk16STRNVFV6TWprMU9DOHhNakJmTURJd01EQXdNR013TURBelpUZGtOREF3TURFd01HSTJYMFJGTG1wd1p3fGIxMjQ0YmQyYThlN2U1YjEzMjZmMzFlMmZiN2I2NmFmMDc3NTJlNzRiNTY1ZTU5ODcwZWYxMDRmNjhhN2JjOTA","altText":"120_0200000c0003e7d4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000c0003e7d4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3NDM4Njd8aW1hZ2UvanBlZ3xhR00zTDJoaU5TOHhOVEEyTXpJM09EYzRNRFEwTmd8YjczOTMyOWRmNmFkMDEyMTFjY2M5NGMzY2RkODRiYWRlNzk1NGE4OWQ4ZTBiMmJhNTEyNzc4NzEwMTM2MWFkMg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000c0003e7d4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000e0001d82a000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNjE3NjZ8aW1hZ2UvanBlZ3xhREV4TDJnMU55OHhOVEEzT1RRek9ETTFNalF4TkM4eU1EQXdYekF5TURBd01EQmxNREF3TVdRNE1tRXdNREF4TURCaU5sOUZUaTVxY0djfDM0ODBiMTNmODUyMjlkZDliMTg5MmMyNDViOTkzMmU5ZmQyYmJhMTBlNWJkMTg5MDBkNDc5NWZlNDEzMjFmMWU","altText":"2000_0200000e0001d82a000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_0200000e0001d82a000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000e0001d82a000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNjE3NjZ8aW1hZ2UvanBlZ3xhREV4TDJnMU55OHhOVEEzT1RRek9ETTFNalF4TkM4eU1EQXdYekF5TURBd01EQmxNREF3TVdRNE1tRXdNREF4TURCaU5sOUZUaTVxY0djfDM0ODBiMTNmODUyMjlkZDliMTg5MmMyNDViOTkzMmU5ZmQyYmJhMTBlNWJkMTg5MDBkNDc5NWZlNDEzMjFmMWU","altText":"2000_0200000e0001d82a000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_0200000e0001d82a000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000e0001d82a000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNjE3NjZ8aW1hZ2UvanBlZ3xhREV4TDJnMU55OHhOVEEzT1RRek9ETTFNalF4TkM4eU1EQXdYekF5TURBd01EQmxNREF3TVdRNE1tRXdNREF4TURCaU5sOUZUaTVxY0djfDM0ODBiMTNmODUyMjlkZDliMTg5MmMyNDViOTkzMmU5ZmQyYmJhMTBlNWJkMTg5MDBkNDc5NWZlNDEzMjFmMWU","altText":"2000_0200000e0001d82a000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_0200000e0001d82a000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000e0001d82a000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MzE1fGltYWdlL2pwZWd8YURNekwyZ3hNeTh4TlRBM09UUTBNRGswTVRBNE5pOHlNREJmTURJd01EQXdNR1V3TURBeFpEZ3lZVEF3TURFd01HSTJYMFZPTG1wd1p3fDhlZGQxODFlYjMzZGI3ZGI3NWVjZmE1OTczMTM3ZGE2OWQ4YTJmZDdmNWVjODE2ZmUxMTk5MTBkNDQwZjQyNjM","altText":"200_0200000e0001d82a000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_0200000e0001d82a000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000e0001d82a000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MzE1fGltYWdlL2pwZWd8YURNekwyZ3hNeTh4TlRBM09UUTBNRGswTVRBNE5pOHlNREJmTURJd01EQXdNR1V3TURBeFpEZ3lZVEF3TURFd01HSTJYMFZPTG1wd1p3fDhlZGQxODFlYjMzZGI3ZGI3NWVjZmE1OTczMTM3ZGE2OWQ4YTJmZDdmNWVjODE2ZmUxMTk5MTBkNDQwZjQyNjM","altText":"200_0200000e0001d82a000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_0200000e0001d82a000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000e0001d82a000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNjE3NjZ8aW1hZ2UvanBlZ3xhREV4TDJnMU55OHhOVEEzT1RRek9ETTFNalF4TkM4eU1EQXdYekF5TURBd01EQmxNREF3TVdRNE1tRXdNREF4TURCaU5sOUZUaTVxY0djfDM0ODBiMTNmODUyMjlkZDliMTg5MmMyNDViOTkzMmU5ZmQyYmJhMTBlNWJkMTg5MDBkNDc5NWZlNDEzMjFmMWU","altText":"2000_0200000e0001d82a000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_0200000e0001d82a000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000e0001d82a000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w5ODE1NXxpbWFnZS9qcGVnfGFHTTJMMmcyWWk4eE5UQTNPVFF6T0RrM05UQXdOaTh4TkRRd1h6QXlNREF3TURCbE1EQXdNV1E0TW1Fd01EQXhNREJpTmw5RlRpNXFjR2N8NzljZjI2YTBkNjFhYzliNTkyNGE1ODU4MGIxNGFmMWQ2ZTE3Zjg5OWU0MWE5MjhhYzYzOWI2MzA2MzlmYjFjZA","altText":"1440_0200000e0001d82a000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_0200000e0001d82a000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000e0001d82a000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w4MzA5MXxpbWFnZS9qcGVnfGFESTJMMmhqT0M4eE5UQTNPVFF6T1RVNU56VTVPQzh4TWpnd1h6QXlNREF3TURCbE1EQXdNV1E0TW1Fd01EQXhNREJpTmw5RlRpNXFjR2N8ZmJkMTk5MjU2MzZhZmM1NWE2OGVkODNmMTQ3NmEzNDIwYzQzYjZlOTUwNDkxMDY5Yjg3MzlmYWFmY2E0ZDVlYg","altText":"1280_0200000e0001d82a000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_0200000e0001d82a000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000e0001d82a000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w2MTY0NnxpbWFnZS9qcGVnfGFEWXhMMmd5WlM4eE5UQTNPVFEwTURFMU5EWTFOQzh4TURJMFh6QXlNREF3TURCbE1EQXdNV1E0TW1Fd01EQXhNREJpTmw5RlRpNXFjR2N8NzUzYzhmNGIyOGViODYzZTg1NzgzYzcwN2RkNTRhOGE3ZjQyZTQyZDVhY2Q5MWEwM2M3NGZlMzIwNzhlYmNmNA","altText":"1024_0200000e0001d82a000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_0200000e0001d82a000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000e0001d82a000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0NDIxMnxpbWFnZS9qcGVnfGFEa3hMMmd5Tnk4eE5UQTNPVFEwTURNMU1USTJNaTgzTmpoZk1ESXdNREF3TUdVd01EQXhaRGd5WVRBd01ERXdNR0kyWDBWT0xtcHdad3wyMjgzZjEyZGQxYzZhZTkxZjlmN2Q0ZDBhZWViYmRhZjZmNDVmY2M3YzkwMTY3YjUzY2QzMjFkYjBjYWQ1YWEz","altText":"768_0200000e0001d82a000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_0200000e0001d82a000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000e0001d82a000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzY3MHxpbWFnZS9qcGVnfGFHUXlMMmd5TXk4eE5UQTNPVFEwTURRNE1qTXpOQzgwT0RCZk1ESXdNREF3TUdVd01EQXhaRGd5WVRBd01ERXdNR0kyWDBWT0xtcHdad3wyYTY3MjJhNzM3MzNhYTY4YWU2OGM3NmFiOWUzMGI3NzUwNWVkMzVjN2MwZDgzOGUxOWQ4MDVjMTViMzg4NjRk","altText":"480_0200000e0001d82a000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_0200000e0001d82a000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000e0001d82a000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MzE1fGltYWdlL2pwZWd8YURNekwyZ3hNeTh4TlRBM09UUTBNRGswTVRBNE5pOHlNREJmTURJd01EQXdNR1V3TURBeFpEZ3lZVEF3TURFd01HSTJYMFZPTG1wd1p3fDhlZGQxODFlYjMzZGI3ZGI3NWVjZmE1OTczMTM3ZGE2OWQ4YTJmZDdmNWVjODE2ZmUxMTk5MTBkNDQwZjQyNjM","altText":"200_0200000e0001d82a000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_0200000e0001d82a000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000e0001d82a000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0ODU2fGltYWdlL2pwZWd8YURGaEwyaGlNeTh4TlRBM09UUTBNalUzT1RRNE5pOHhNakJmTURJd01EQXdNR1V3TURBeFpEZ3lZVEF3TURFd01HSTJYMFZPTG1wd1p3fDJmOTNjYTRhZDU5ODA3MzdmODljMDI5MTIyMTVkZmFkZDBmODA2YzFlZWJmNWQwY2RiZDIzZmQ1MTRiNzAxMmY","altText":"120_0200000e0001d82a000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_0200000e0001d82a000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0ODQwNTd8aW1hZ2UvanBlZ3xhR0V5TDJnMlpTOHhOVEEzT1RRek5qYzNPVFUxTUF8YzQ1ZWJlNDg1NDZjOTc1YzI4YzNhMjU5NGQ1NThjMTY1MTcxNDRiNjg5ZmNhNzljZTFmZTk0OTFjNWRmMGM1OQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"0200000e0001d82a000100b6_EN.jpg"}],"categories":[{"code":"50013","name":"Interface module","url":"/c/interface-module","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"interface-module","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10029","name":"Component Modules","url":"/c/component-modules","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"component-modules","superCategories":[{"code":"10300","name":"Interface Electronic","url":"/c/interface-electronic","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"789-912","stock":null,"url":"/component-modules/mod--interface-resistance-rb57/p/789-912","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["wago","789-912"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4050821100317","primaryCategoryName":"Component Modules","numberContentUnits":1.0,"numberPackageUnits":1.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Component Modules"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":false,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Specialty electronic module","primaryImageUrl":null,"productGroup":null,"nameEn":"Specialty electronic module; 2,50 mm²","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"7890912","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Specialty electronic module","productColor":null,"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}