WMB Multi marking system Item no. 794-4672WMB marking card; as card; MARKED; L1, L2, L3, N, PE, L1, L2, L3, N, PE (10x); stretchable 4 - 4.2 mm; Vertical marking; snap-on type; whiteColor: Picture differs from the item. WMB marking card; as card; MARKED; L1, L2, L3, N, PE, L1, L2, L3, N, PE (10x); stretchable 4 - 4.2 mm; Vertical marking; snap-on type; whitePlease wait ...Add to shopping cartGenerate DatasheetCompareBookmark WMB marking card; as card; MARKED; L1, L2, L3, N, PE, L1, L2, L3, N, PE (10x); stretchable 4 - 4.2 mm; Vertical marking; snap-on type; whitePlease wait ...Add to shopping cartGenerate DatasheetCompareBookmark