WMB Multi marking system Item no. 794-506/000-006WMB marking card; as card; MARKED; 0V (100x); stretchable 5 - 5.2 mm; Horizontal marking; snap-on type; blueColor: Picture differs from the item. WMB marking card; as card; MARKED; 0V (100x); stretchable 5 - 5.2 mm; Horizontal marking; snap-on type; bluePlease wait ...Add to shopping cartGenerate DatasheetCompareBookmark WMB marking card; as card; MARKED; 0V (100x); stretchable 5 - 5.2 mm; Horizontal marking; snap-on type; bluePlease wait ...Add to shopping cartGenerate DatasheetCompareBookmark