[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"805-324","name":"PCB terminal block; push-button; 1.5 mm²; Pin spacing 3.5 mm; 24-pole; Push-in CAGE CLAMP®; gray","url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-strip/p/805-324","description":"<h2>PCB terminal block, 805 Series, with 3.5 mm pin spacing</h2><br/><br/>Connect conductors quickly and securely with this PCB terminal block (item number 805-324). It is a universal connector that can be used practically anywhere, for example, as a pluggable PCB connector, panel feedthrough header, connector for rail-mount terminal blocks, or a floating connector for different mounting methods. This PCB terminal block has a rated voltage of 320 V and can handle currents up to 17.5 A, making it ideal for high-load applications. Ensure that the strip lengths are between 9 mm and 10 mm when connecting conductors to this PCB terminal block. This product features one conductor terminal and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® technology provides a universal connection solution for all conductor types. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. The item's dimensions are 85.5 x 13.7 x 13.6 mm (width x height x depth). Depending on the type of conductor, this PCB terminal block is designed for conductor cross sections ranging from 0.2 mm² to 1.5 mm². Up to twenty-four potentials / twenty-four poles can be connected to this terminal strip using twenty-four clamping points on one level. The gray housing is made of polyamide (PA66) for insulation, the clamping spring is made of chrome-nickel spring steel (CrNi), and the contacts are made of electrolytic copper (ECu). The contact surface is coated with tin. A push-button is used to operate this PCB terminal block. The PCB terminal block is designed for THT soldering. The conductor is designed to be inserted at an angle of 0°.. The solder pins are organized over the entire terminal strip (staggered) and are 0.5 x 0.75 mm and 3.2 mm in length. Each potential has one solder pin.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w5OTM0MzJ8aW1hZ2UvanBlZ3xhR0ZqTDJobE9DOHhOVEE1TlRjek9USTROVFV6TkF8OTFjZTk5MjJmMWRlMWE1NDRlZDY0ZTcxNDMzMDUzZjIyM2UxNjZkODk1NzU0MzBjZDAyODc3OTYzMDM0YTMyMg","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"14535945_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-14535945-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NzA3OXxpbWFnZS9qcGVnfGFHVmtMMmhoTmk4eE5URXpPRFl3TnpZMk1UQTROaTh4TkRRd1h6RTBOVE0xT1RRMVgwUkZMbXB3Wnd8MDliZmY3YWMxMGExZTJmM2M0YmQ2N2FjNzgxZWRiNWQ0ODcyMDg0MWMzYjZlNTI3Y2NiY2M3NjgxZGQwN2M3ZA","altText":"1440_14535945_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_14535945_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-14535945-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzA3ODV8aW1hZ2UvanBlZ3xhR1l3TDJoaE15OHhOVEV6T0RZd056Y3lOall5TWk4eU1EQXdYekUwTlRNMU9UUTFYMFJGTG1wd1p3fGNkMzIzZTZmNTM2NTEyMGE2OTI5YWJkNWI3MTRhOWRjNGM5N2QwNjcwNGZiMjQ5NmI0NzExYjg4ZmEwMTg2MGQ","altText":"2000_14535945_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_14535945_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-14535945-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzA3ODV8aW1hZ2UvanBlZ3xhR1l3TDJoaE15OHhOVEV6T0RZd056Y3lOall5TWk4eU1EQXdYekUwTlRNMU9UUTFYMFJGTG1wd1p3fGNkMzIzZTZmNTM2NTEyMGE2OTI5YWJkNWI3MTRhOWRjNGM5N2QwNjcwNGZiMjQ5NmI0NzExYjg4ZmEwMTg2MGQ","altText":"2000_14535945_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_14535945_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-14535945-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzA3ODV8aW1hZ2UvanBlZ3xhR1l3TDJoaE15OHhOVEV6T0RZd056Y3lOall5TWk4eU1EQXdYekUwTlRNMU9UUTFYMFJGTG1wd1p3fGNkMzIzZTZmNTM2NTEyMGE2OTI5YWJkNWI3MTRhOWRjNGM5N2QwNjcwNGZiMjQ5NmI0NzExYjg4ZmEwMTg2MGQ","altText":"2000_14535945_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_14535945_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-14535945-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzA3ODV8aW1hZ2UvanBlZ3xhR1l3TDJoaE15OHhOVEV6T0RZd056Y3lOall5TWk4eU1EQXdYekUwTlRNMU9UUTFYMFJGTG1wd1p3fGNkMzIzZTZmNTM2NTEyMGE2OTI5YWJkNWI3MTRhOWRjNGM5N2QwNjcwNGZiMjQ5NmI0NzExYjg4ZmEwMTg2MGQ","altText":"2000_14535945_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_14535945_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-14535945-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTc4OXxpbWFnZS9qcGVnfGFEZzRMMmhoTUM4eE5URXpPRFl3TnpneU5Ea3lOaTh4TWpnd1h6RTBOVE0xT1RRMVgwUkZMbXB3Wnd8Y2I0NmM0YTVkZjkwMjliOWJiYWM0MWM0OWVkNmZjOTE2YThkODY0NGFlYWVlYTRmZWFjOTIwNzczZmE4NjU4OQ","altText":"1280_14535945_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_14535945_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-14535945-DE.jpg?context=bWFzdGVyfGltYWdlc3w1OTI3OXxpbWFnZS9qcGVnfGFHTTJMMmc1Wmk4eE5URXpPRFl3TnpnNU1EUTJNaTh4TURJMFh6RTBOVE0xT1RRMVgwUkZMbXB3Wnd8MDk5ODlhZTAyOWM4OTIxMjFhODMyM2EzZTI3MzdhZGE1ZjIwOTRhZTc3ZGMwZWZlNDE3NjNkMzY3Y2QzZjIzOA","altText":"1024_14535945_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_14535945_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-14535945-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDI0OHxpbWFnZS9qcGVnfGFEY3hMMmc1WXk4eE5URXpPRFl3TnprNE9EYzJOaTgzTmpoZk1UUTFNelU1TkRWZlJFVXVhbkJufGFhMTE5N2JiNDc4OWIxNGUwMWJjOTJkMGIyZDAwYzI4MjdiZjA1YzAyOTYyZGQzNWVkYzY2M2UyNGRlMWRjYzI","altText":"768_14535945_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_14535945_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-14535945-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTc2NXxpbWFnZS9qcGVnfGFEVmtMMmcxTVM4eE5URXpPRFl3T0RBNE56QTNNQzgwT0RCZk1UUTFNelU1TkRWZlJFVXVhbkJufDMyNTFlZTFmMTQ2ZWZiOGUzMDM1NDcyZTRiNDcxMTZlYjViMjU4YWRhNDNhODg3YjA5YmNjNGFjYWFiYzIwYmY","altText":"480_14535945_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_14535945_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-14535945-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTU2OXxpbWFnZS9qcGVnfGFHWTFMMmcwWkM4eE5URXpPRFl3T0RFNE5UTTNOQzh5TURCZk1UUTFNelU1TkRWZlJFVXVhbkJufGE3MGRmNDU3MjhkYzkwYWNlNWNkM2FiMDRmOGZhZDdhYTNhODk4NjE0YjM1YzFjNWJmMzA4MjQwZTlkNzQ4YmE","altText":"200_14535945_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_14535945_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-14535945-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTU2OXxpbWFnZS9qcGVnfGFHWTFMMmcwWkM4eE5URXpPRFl3T0RFNE5UTTNOQzh5TURCZk1UUTFNelU1TkRWZlJFVXVhbkJufGE3MGRmNDU3MjhkYzkwYWNlNWNkM2FiMDRmOGZhZDdhYTNhODk4NjE0YjM1YzFjNWJmMzA4MjQwZTlkNzQ4YmE","altText":"200_14535945_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_14535945_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-14535945-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTU2OXxpbWFnZS9qcGVnfGFHWTFMMmcwWkM4eE5URXpPRFl3T0RFNE5UTTNOQzh5TURCZk1UUTFNelU1TkRWZlJFVXVhbkJufGE3MGRmNDU3MjhkYzkwYWNlNWNkM2FiMDRmOGZhZDdhYTNhODk4NjE0YjM1YzFjNWJmMzA4MjQwZTlkNzQ4YmE","altText":"200_14535945_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_14535945_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-14535945-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQwMHxpbWFnZS9qcGVnfGFESTNMMmcwTkM4eE5URXpPRFl3T0RRME56VXhPQzh4TWpCZk1UUTFNelU1TkRWZlJFVXVhbkJufDQyZWU4YmIwMzc3OTI4MTI5YmQzNmQ2MjZmODk2NTkwMmZjOGJhMGI0YWM2OGYwODRiOTdlNDc1NmVkMjU4OGY","altText":"120_14535945_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_14535945_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-14535945-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzA3ODV8aW1hZ2UvanBlZ3xhR1l3TDJoaE15OHhOVEV6T0RZd056Y3lOall5TWk4eU1EQXdYekUwTlRNMU9UUTFYMFJGTG1wd1p3fGNkMzIzZTZmNTM2NTEyMGE2OTI5YWJkNWI3MTRhOWRjNGM5N2QwNjcwNGZiMjQ5NmI0NzExYjg4ZmEwMTg2MGQ","altText":"2000_14535945_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14535945_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-14535945-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzA3ODV8aW1hZ2UvanBlZ3xhR1l3TDJoaE15OHhOVEV6T0RZd056Y3lOall5TWk4eU1EQXdYekUwTlRNMU9UUTFYMFJGTG1wd1p3fGNkMzIzZTZmNTM2NTEyMGE2OTI5YWJkNWI3MTRhOWRjNGM5N2QwNjcwNGZiMjQ5NmI0NzExYjg4ZmEwMTg2MGQ","altText":"2000_14535945_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14535945_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-14535945-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzA3ODV8aW1hZ2UvanBlZ3xhR1l3TDJoaE15OHhOVEV6T0RZd056Y3lOall5TWk4eU1EQXdYekUwTlRNMU9UUTFYMFJGTG1wd1p3fGNkMzIzZTZmNTM2NTEyMGE2OTI5YWJkNWI3MTRhOWRjNGM5N2QwNjcwNGZiMjQ5NmI0NzExYjg4ZmEwMTg2MGQ","altText":"2000_14535945_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14535945_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-14535945-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTU2OXxpbWFnZS9qcGVnfGFHWTFMMmcwWkM4eE5URXpPRFl3T0RFNE5UTTNOQzh5TURCZk1UUTFNelU1TkRWZlJFVXVhbkJufGE3MGRmNDU3MjhkYzkwYWNlNWNkM2FiMDRmOGZhZDdhYTNhODk4NjE0YjM1YzFjNWJmMzA4MjQwZTlkNzQ4YmE","altText":"200_14535945_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_14535945_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-14535945-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTU2OXxpbWFnZS9qcGVnfGFHWTFMMmcwWkM4eE5URXpPRFl3T0RFNE5UTTNOQzh5TURCZk1UUTFNelU1TkRWZlJFVXVhbkJufGE3MGRmNDU3MjhkYzkwYWNlNWNkM2FiMDRmOGZhZDdhYTNhODk4NjE0YjM1YzFjNWJmMzA4MjQwZTlkNzQ4YmE","altText":"200_14535945_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_14535945_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-14535945-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzA3ODV8aW1hZ2UvanBlZ3xhR1l3TDJoaE15OHhOVEV6T0RZd056Y3lOall5TWk4eU1EQXdYekUwTlRNMU9UUTFYMFJGTG1wd1p3fGNkMzIzZTZmNTM2NTEyMGE2OTI5YWJkNWI3MTRhOWRjNGM5N2QwNjcwNGZiMjQ5NmI0NzExYjg4ZmEwMTg2MGQ","altText":"2000_14535945_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14535945_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-14535945-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NzA3OXxpbWFnZS9qcGVnfGFHVmtMMmhoTmk4eE5URXpPRFl3TnpZMk1UQTROaTh4TkRRd1h6RTBOVE0xT1RRMVgwUkZMbXB3Wnd8MDliZmY3YWMxMGExZTJmM2M0YmQ2N2FjNzgxZWRiNWQ0ODcyMDg0MWMzYjZlNTI3Y2NiY2M3NjgxZGQwN2M3ZA","altText":"1440_14535945_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_14535945_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-14535945-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTc4OXxpbWFnZS9qcGVnfGFEZzRMMmhoTUM4eE5URXpPRFl3TnpneU5Ea3lOaTh4TWpnd1h6RTBOVE0xT1RRMVgwUkZMbXB3Wnd8Y2I0NmM0YTVkZjkwMjliOWJiYWM0MWM0OWVkNmZjOTE2YThkODY0NGFlYWVlYTRmZWFjOTIwNzczZmE4NjU4OQ","altText":"1280_14535945_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_14535945_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-14535945-DE.jpg?context=bWFzdGVyfGltYWdlc3w1OTI3OXxpbWFnZS9qcGVnfGFHTTJMMmc1Wmk4eE5URXpPRFl3TnpnNU1EUTJNaTh4TURJMFh6RTBOVE0xT1RRMVgwUkZMbXB3Wnd8MDk5ODlhZTAyOWM4OTIxMjFhODMyM2EzZTI3MzdhZGE1ZjIwOTRhZTc3ZGMwZWZlNDE3NjNkMzY3Y2QzZjIzOA","altText":"1024_14535945_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_14535945_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-14535945-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDI0OHxpbWFnZS9qcGVnfGFEY3hMMmc1WXk4eE5URXpPRFl3TnprNE9EYzJOaTgzTmpoZk1UUTFNelU1TkRWZlJFVXVhbkJufGFhMTE5N2JiNDc4OWIxNGUwMWJjOTJkMGIyZDAwYzI4MjdiZjA1YzAyOTYyZGQzNWVkYzY2M2UyNGRlMWRjYzI","altText":"768_14535945_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_14535945_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-14535945-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTc2NXxpbWFnZS9qcGVnfGFEVmtMMmcxTVM4eE5URXpPRFl3T0RBNE56QTNNQzgwT0RCZk1UUTFNelU1TkRWZlJFVXVhbkJufDMyNTFlZTFmMTQ2ZWZiOGUzMDM1NDcyZTRiNDcxMTZlYjViMjU4YWRhNDNhODg3YjA5YmNjNGFjYWFiYzIwYmY","altText":"480_14535945_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_14535945_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-14535945-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTU2OXxpbWFnZS9qcGVnfGFHWTFMMmcwWkM4eE5URXpPRFl3T0RFNE5UTTNOQzh5TURCZk1UUTFNelU1TkRWZlJFVXVhbkJufGE3MGRmNDU3MjhkYzkwYWNlNWNkM2FiMDRmOGZhZDdhYTNhODk4NjE0YjM1YzFjNWJmMzA4MjQwZTlkNzQ4YmE","altText":"200_14535945_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_14535945_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-14535945-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQwMHxpbWFnZS9qcGVnfGFESTNMMmcwTkM4eE5URXpPRFl3T0RRME56VXhPQzh4TWpCZk1UUTFNelU1TkRWZlJFVXVhbkJufDQyZWU4YmIwMzc3OTI4MTI5YmQzNmQ2MjZmODk2NTkwMmZjOGJhMGI0YWM2OGYwODRiOTdlNDc1NmVkMjU4OGY","altText":"120_14535945_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_14535945_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w5OTM0MzJ8aW1hZ2UvanBlZ3xhR0ZqTDJobE9DOHhOVEE1TlRjek9USTROVFV6TkF8OTFjZTk5MjJmMWRlMWE1NDRlZDY0ZTcxNDMzMDUzZjIyM2UxNjZkODk1NzU0MzBjZDAyODc3OTYzMDM0YTMyMg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"14535945_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f00030f05000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1M3xpbWFnZS9qcGVnfGFEWmxMMmcwTkM4eE5UQTNOVFF5TkRVek5EVTFPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekJtTURVd01EQXhNREJpTmw5RlRpNXFjR2N8NDg1NmVjZGUwODQ2YTRiOWEwYmZlYzYyNWI3ZjVmMTkyOTEzMGM4ZDcwZGZiYjY5ZjMwNWIyYjMzZGY4MzM1YQ","altText":"2000_0200000f00030f05000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030f05000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f00030f05000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1M3xpbWFnZS9qcGVnfGFEWmxMMmcwTkM4eE5UQTNOVFF5TkRVek5EVTFPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekJtTURVd01EQXhNREJpTmw5RlRpNXFjR2N8NDg1NmVjZGUwODQ2YTRiOWEwYmZlYzYyNWI3ZjVmMTkyOTEzMGM4ZDcwZGZiYjY5ZjMwNWIyYjMzZGY4MzM1YQ","altText":"2000_0200000f00030f05000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030f05000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f00030f05000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1M3xpbWFnZS9qcGVnfGFEWmxMMmcwTkM4eE5UQTNOVFF5TkRVek5EVTFPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekJtTURVd01EQXhNREJpTmw5RlRpNXFjR2N8NDg1NmVjZGUwODQ2YTRiOWEwYmZlYzYyNWI3ZjVmMTkyOTEzMGM4ZDcwZGZiYjY5ZjMwNWIyYjMzZGY4MzM1YQ","altText":"2000_0200000f00030f05000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030f05000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f00030f05000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDI4fGltYWdlL2pwZWd8YUdNMkwyaGhaUzh4TlRBM05UUXlOVFU0TXpFek5DOHlNREJmTURJd01EQXdNR1l3TURBek1HWXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fGZmNWRkNjlmZjExZjhiNjkyYjk5OWY5MTkwNzE5ZDgyMWIxMjU5ZTY5OGEyY2NmNTdlNGVjODgwNjViYmYwMDM","altText":"200_0200000f00030f05000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030f05000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f00030f05000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDI4fGltYWdlL2pwZWd8YUdNMkwyaGhaUzh4TlRBM05UUXlOVFU0TXpFek5DOHlNREJmTURJd01EQXdNR1l3TURBek1HWXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fGZmNWRkNjlmZjExZjhiNjkyYjk5OWY5MTkwNzE5ZDgyMWIxMjU5ZTY5OGEyY2NmNTdlNGVjODgwNjViYmYwMDM","altText":"200_0200000f00030f05000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030f05000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f00030f05000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1M3xpbWFnZS9qcGVnfGFEWmxMMmcwTkM4eE5UQTNOVFF5TkRVek5EVTFPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekJtTURVd01EQXhNREJpTmw5RlRpNXFjR2N8NDg1NmVjZGUwODQ2YTRiOWEwYmZlYzYyNWI3ZjVmMTkyOTEzMGM4ZDcwZGZiYjY5ZjMwNWIyYjMzZGY4MzM1YQ","altText":"2000_0200000f00030f05000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030f05000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f00030f05000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1M3xpbWFnZS9qcGVnfGFESmtMMmcwT0M4eE5UQTNOVFF5TkRZMk5UWXpNQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNekJtTURVd01EQXhNREJpTmw5RlRpNXFjR2N8YjUzMTFmYjZhNzQyMWUyNGQ5MWUxNWRiOTcyOGY4MzA4YzBhNjcxOWUwN2Y4OTExMzZjZDc1MjkxODAzMTk2Ng","altText":"1440_0200000f00030f05000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f00030f05000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f00030f05000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1M3xpbWFnZS9qcGVnfGFHWmtMMmcwWlM4eE5UQTNOVFF5TkRnMk1qSXpPQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNekJtTURVd01EQXhNREJpTmw5RlRpNXFjR2N8YjNjZWU1YTRjNTIxYmY0MTkwMzY3MmM1ZmQwYmExZTA1Zjg3NzdhMmM3NmVmZGQ0NzQ4ZTZlMTFjMmU0Mzc4ZA","altText":"1280_0200000f00030f05000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f00030f05000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f00030f05000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1M3xpbWFnZS9qcGVnfGFEWTFMMmcxTWk4eE5UQTNOVFF5TkRrMk1EVTBNaTh4TURJMFh6QXlNREF3TURCbU1EQXdNekJtTURVd01EQXhNREJpTmw5RlRpNXFjR2N8OWRjNmVkZWJjNjI4NGYyZGViY2ZjZDcyYjgyYWU2Mjk2OTM2YmI1NjVlMWRkYzM4Y2UxOGY4NmI4NDUxZmYyNw","altText":"1024_0200000f00030f05000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f00030f05000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f00030f05000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1M3xpbWFnZS9qcGVnfGFEYzNMMmhoTUM4eE5UQTNOVFF5TlRFeU5ETTRNaTgzTmpoZk1ESXdNREF3TUdZd01EQXpNR1l3TlRBd01ERXdNR0kyWDBWT0xtcHdad3xhOTNkODc4MDE5YzgyZWFiMmZlN2M0M2Q1NGY1ZmU1ZDI0ODYxYmMwMjBjM2UyZDA1ODM5YTFkNGYzOWY0MzY5","altText":"768_0200000f00030f05000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f00030f05000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f00030f05000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjIyNnxpbWFnZS9qcGVnfGFEUTNMMmhoTnk4eE5UQTNOVFF5TlRNeU1EazVNQzgwT0RCZk1ESXdNREF3TUdZd01EQXpNR1l3TlRBd01ERXdNR0kyWDBWT0xtcHdad3w4NGEyMTk1ZmFlMjYwNzZhNDIyZWFjNjI5OTBjNGYwZWQ0MGY1MWU0MmY0OTBjNDMyMTEwYTVmYzNjMzliNGYx","altText":"480_0200000f00030f05000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f00030f05000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f00030f05000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDI4fGltYWdlL2pwZWd8YUdNMkwyaGhaUzh4TlRBM05UUXlOVFU0TXpFek5DOHlNREJmTURJd01EQXdNR1l3TURBek1HWXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fGZmNWRkNjlmZjExZjhiNjkyYjk5OWY5MTkwNzE5ZDgyMWIxMjU5ZTY5OGEyY2NmNTdlNGVjODgwNjViYmYwMDM","altText":"200_0200000f00030f05000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030f05000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f00030f05000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzOTQ4fGltYWdlL2pwZWd8YUdWbUwyaG1PQzh4TlRBM05UUXlOakEwTVRnNE5pOHhNakJmTURJd01EQXdNR1l3TURBek1HWXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fDlmY2MxMDMzYWQ0ZTkyYjA2MzNmNzNjN2E5MzQyMmNlNGI1NDAxN2Y5MGFkNTZkOTdmZDAzYzRiNGM2MGM0YTU","altText":"120_0200000f00030f05000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f00030f05000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzYwNDd8aW1hZ2UvanBlZ3xhR05tTDJnek15OHhOVEEzTlRReU5EQTNOVGd3Tmd8ZDk4OTczMWJkN2FmNGRkZmYxYjU4MWZiMmFjNjk5MGJlODBhZjk5ZTBlNmU4MmI3MDA0ZmMzODUzZGYzYWU3YQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f00030f05000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000c0003f355000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODAwNnxpbWFnZS9qcGVnfGFHWXpMMmcxTkM4eE5UQTNNakk1TlRZeE5qVTBNaTh5TURBd1h6QXlNREF3TURCak1EQXdNMll6TlRVd01EQXhNREJpTmw5RVJTNXFjR2N8M2MyZGFkNjJlZmM2MjgxNGQwMDk4NjJmZWU1NTIzMjMzODM2ZTA1NWM3ZGY1MGQ3YmVkMjRmZGVjM2YxNmIyZg","altText":"2000_0200000c0003f355000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003f355000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000c0003f355000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODAwNnxpbWFnZS9qcGVnfGFHWXpMMmcxTkM4eE5UQTNNakk1TlRZeE5qVTBNaTh5TURBd1h6QXlNREF3TURCak1EQXdNMll6TlRVd01EQXhNREJpTmw5RVJTNXFjR2N8M2MyZGFkNjJlZmM2MjgxNGQwMDk4NjJmZWU1NTIzMjMzODM2ZTA1NWM3ZGY1MGQ3YmVkMjRmZGVjM2YxNmIyZg","altText":"2000_0200000c0003f355000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003f355000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000c0003f355000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODAwNnxpbWFnZS9qcGVnfGFHWXpMMmcxTkM4eE5UQTNNakk1TlRZeE5qVTBNaTh5TURBd1h6QXlNREF3TURCak1EQXdNMll6TlRVd01EQXhNREJpTmw5RVJTNXFjR2N8M2MyZGFkNjJlZmM2MjgxNGQwMDk4NjJmZWU1NTIzMjMzODM2ZTA1NWM3ZGY1MGQ3YmVkMjRmZGVjM2YxNmIyZg","altText":"2000_0200000c0003f355000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003f355000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000c0003f355000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzc1fGltYWdlL2pwZWd8YUdJeEwyaGpOUzh4TlRBM01qSTVOamd5T0RrMU9DOHlNREJmTURJd01EQXdNR013TURBelpqTTFOVEF3TURFd01HSTJYMFJGTG1wd1p3fDg3MzMxNGI0MjIyYTQwNDMzNTQ4ZGIzYjIzYzUwYTc5NTg4MDI4ZGQ2YTk3OWRkOTNiOTUyNTA1NDBkODdkZmY","altText":"200_0200000c0003f355000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003f355000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000c0003f355000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzc1fGltYWdlL2pwZWd8YUdJeEwyaGpOUzh4TlRBM01qSTVOamd5T0RrMU9DOHlNREJmTURJd01EQXdNR013TURBelpqTTFOVEF3TURFd01HSTJYMFJGTG1wd1p3fDg3MzMxNGI0MjIyYTQwNDMzNTQ4ZGIzYjIzYzUwYTc5NTg4MDI4ZGQ2YTk3OWRkOTNiOTUyNTA1NDBkODdkZmY","altText":"200_0200000c0003f355000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003f355000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000c0003f355000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODAwNnxpbWFnZS9qcGVnfGFHWXpMMmcxTkM4eE5UQTNNakk1TlRZeE5qVTBNaTh5TURBd1h6QXlNREF3TURCak1EQXdNMll6TlRVd01EQXhNREJpTmw5RVJTNXFjR2N8M2MyZGFkNjJlZmM2MjgxNGQwMDk4NjJmZWU1NTIzMjMzODM2ZTA1NWM3ZGY1MGQ3YmVkMjRmZGVjM2YxNmIyZg","altText":"2000_0200000c0003f355000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003f355000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000c0003f355000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODAwNnxpbWFnZS9qcGVnfGFERmtMMmcxT1M4eE5UQTNNakk1TlRjNE1ETTRNaTh4TkRRd1h6QXlNREF3TURCak1EQXdNMll6TlRVd01EQXhNREJpTmw5RVJTNXFjR2N8NTc2YWI5MDRmNmNmN2FkZjZkOGIwOGQ5NGIyMTNjNmJjNDk5MDg3ZGRjODJhYWU3ZTI1YjkzZWQ4MTU1MDUwYw","altText":"1440_0200000c0003f355000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000c0003f355000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000c0003f355000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODAwNnxpbWFnZS9qcGVnfGFESmpMMmcxWmk4eE5UQTNNakk1TlRreE1UUTFOQzh4TWpnd1h6QXlNREF3TURCak1EQXdNMll6TlRVd01EQXhNREJpTmw5RVJTNXFjR2N8NDk2ZDZhZDI1N2EyODBmM2IxNmUzMzkxYzg1ZjhiMmFhOTVlMGQ5YmJkMjNhMmIzNjVjZGVhZjU1NTc4MjllOA","altText":"1280_0200000c0003f355000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000c0003f355000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000c0003f355000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODAwNnxpbWFnZS9qcGVnfGFEazFMMmhoWkM4eE5UQTNNakk1TmpFd09EQTJNaTh4TURJMFh6QXlNREF3TURCak1EQXdNMll6TlRVd01EQXhNREJpTmw5RVJTNXFjR2N8MWRmZjk1NjllNTIwNTJiMjcyNjMwMDVlOWQwM2JkODc2ODE2YTI0Y2ZmZWIzMjY3NTliODcwMDRiOWIwOGRmNA","altText":"1024_0200000c0003f355000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000c0003f355000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000c0003f355000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Nzk0NXxpbWFnZS9qcGVnfGFEWTFMMmhpTkM4eE5UQTNNakk1TmpNd05EWTNNQzgzTmpoZk1ESXdNREF3TUdNd01EQXpaak0xTlRBd01ERXdNR0kyWDBSRkxtcHdad3wyNzU0YTNjZGY4NDhlMDgyMjM4OWUzOGYwYjYyZTlkYTFhMDVhZjVjMDg1Njg0ODY5MWMyOGUwYjQyODI2Mjkw","altText":"768_0200000c0003f355000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000c0003f355000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000c0003f355000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDI0MXxpbWFnZS9qcGVnfGFHVXpMMmhpWWk4eE5UQTNNakk1TmpVMk5qZ3hOQzgwT0RCZk1ESXdNREF3TUdNd01EQXpaak0xTlRBd01ERXdNR0kyWDBSRkxtcHdad3xjZDhkYTFlNDJlYmZlZmEyMGE3Zjg3ZTQ1ZDk4Y2IzMjdiYWExY2IwZjQxZjIwOGEwNWE1YmI5OWZhNTA4YmVk","altText":"480_0200000c0003f355000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000c0003f355000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000c0003f355000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzc1fGltYWdlL2pwZWd8YUdJeEwyaGpOUzh4TlRBM01qSTVOamd5T0RrMU9DOHlNREJmTURJd01EQXdNR013TURBelpqTTFOVEF3TURFd01HSTJYMFJGTG1wd1p3fDg3MzMxNGI0MjIyYTQwNDMzNTQ4ZGIzYjIzYzUwYTc5NTg4MDI4ZGQ2YTk3OWRkOTNiOTUyNTA1NDBkODdkZmY","altText":"200_0200000c0003f355000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003f355000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000c0003f355000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDczfGltYWdlL2pwZWd8YUdWaUwyaGxNQzh4TlRBM01qSTVOek00TmpBeE5DOHhNakJmTURJd01EQXdNR013TURBelpqTTFOVEF3TURFd01HSTJYMFJGTG1wd1p3fDRmNGE5Mzc5NjI5MjNlYjc2MDYyMzkxM2RlZjgyMzc1N2U4YTU2ZTU5MDQ0ZThiZGEzM2JmZDhmNTkwODJhMzM","altText":"120_0200000c0003f355000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000c0003f355000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMDI4NTF8aW1hZ2UvanBlZ3xhRGRpTDJnd1pDOHhOVEEzTWpJNU5EZzJNamczT0F8NDVhZDU1ZWUxNjZkZDA3NWI0ZGI5ZmY1MWFkZjUxNjYxMjI5ZGE5NzEwNDI1YmMzMjNmNDI3OGYwNDFmMDhjOA","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000c0003f355000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000c0003f3e5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzEzNnxpbWFnZS9qcGVnfGFEa3pMMmhoTkM4eE5UQTJOalF6TXpFeU5qUXpNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMll6WlRVd01EQXhNREJpTmw5RVJTNXFjR2N8NGNlNmQxMTViNTA3NjhhNDY1M2JlZDg5N2FmY2FiZDNhZmU2Y2IyMTZiOGYyMTQ4Yjc3Yjk3ZTBkY2VmNGFlYQ","altText":"2000_0200000c0003f3e5000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003f3e5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000c0003f3e5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzEzNnxpbWFnZS9qcGVnfGFEa3pMMmhoTkM4eE5UQTJOalF6TXpFeU5qUXpNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMll6WlRVd01EQXhNREJpTmw5RVJTNXFjR2N8NGNlNmQxMTViNTA3NjhhNDY1M2JlZDg5N2FmY2FiZDNhZmU2Y2IyMTZiOGYyMTQ4Yjc3Yjk3ZTBkY2VmNGFlYQ","altText":"2000_0200000c0003f3e5000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003f3e5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000c0003f3e5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzEzNnxpbWFnZS9qcGVnfGFEa3pMMmhoTkM4eE5UQTJOalF6TXpFeU5qUXpNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMll6WlRVd01EQXhNREJpTmw5RVJTNXFjR2N8NGNlNmQxMTViNTA3NjhhNDY1M2JlZDg5N2FmY2FiZDNhZmU2Y2IyMTZiOGYyMTQ4Yjc3Yjk3ZTBkY2VmNGFlYQ","altText":"2000_0200000c0003f3e5000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003f3e5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000c0003f3e5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDM1fGltYWdlL2pwZWd8YURFMkwyZ3pNQzh4TlRBMk5qUXpORFEyT1RreE9DOHlNREJmTURJd01EQXdNR013TURBelpqTmxOVEF3TURFd01HSTJYMFJGTG1wd1p3fDQyMjk2ODUwNTQ2MzBkNGNlMzMxNzYxNjIxMzYyYjVkODlmYjQ5YTg0MWNhZGJkZmJiOTBlYjE2NjA1MDc5MGM","altText":"200_0200000c0003f3e5000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003f3e5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000c0003f3e5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDM1fGltYWdlL2pwZWd8YURFMkwyZ3pNQzh4TlRBMk5qUXpORFEyT1RreE9DOHlNREJmTURJd01EQXdNR013TURBelpqTmxOVEF3TURFd01HSTJYMFJGTG1wd1p3fDQyMjk2ODUwNTQ2MzBkNGNlMzMxNzYxNjIxMzYyYjVkODlmYjQ5YTg0MWNhZGJkZmJiOTBlYjE2NjA1MDc5MGM","altText":"200_0200000c0003f3e5000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003f3e5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000c0003f3e5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzEzNnxpbWFnZS9qcGVnfGFEa3pMMmhoTkM4eE5UQTJOalF6TXpFeU5qUXpNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMll6WlRVd01EQXhNREJpTmw5RVJTNXFjR2N8NGNlNmQxMTViNTA3NjhhNDY1M2JlZDg5N2FmY2FiZDNhZmU2Y2IyMTZiOGYyMTQ4Yjc3Yjk3ZTBkY2VmNGFlYQ","altText":"2000_0200000c0003f3e5000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003f3e5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000c0003f3e5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzEzNnxpbWFnZS9qcGVnfGFERTFMMmc1WkM4eE5UQTJOalF6TXpNNE9EVTNOQzh4TkRRd1h6QXlNREF3TURCak1EQXdNMll6WlRVd01EQXhNREJpTmw5RVJTNXFjR2N8MDliMzUzOGQyODliNjA5NzcxMGM1YzIwMmVjY2I0YTg5MTg2ODZjYjQ0ZDhmMWRhYTgxNGE4NTAwZDIwMDY0NA","altText":"1440_0200000c0003f3e5000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000c0003f3e5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000c0003f3e5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzEzNnxpbWFnZS9qcGVnfGFETXpMMmc1TXk4eE5UQTJOalF6TXpZMU1EY3hPQzh4TWpnd1h6QXlNREF3TURCak1EQXdNMll6WlRVd01EQXhNREJpTmw5RVJTNXFjR2N8NWZhNTYyODdmN2QwMTNkMGMwMTU1NTllNTc1ZjRlMDcwYjE4MjY3YmQ0YzFlY2VmYWNhNTI0MmZlMTM3YTNmZg","altText":"1280_0200000c0003f3e5000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000c0003f3e5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000c0003f3e5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzEzNnxpbWFnZS9qcGVnfGFEQmpMMmc0WXk4eE5UQTJOalF6TXpnNE1EQTVOQzh4TURJMFh6QXlNREF3TURCak1EQXdNMll6WlRVd01EQXhNREJpTmw5RVJTNXFjR2N8ZWFkNjMyNTUzMzdkMjg5OTllNzNiOGIyMGYwYjI5MDUwYWNkNjVjMjAxY2JjZDgyMTA2Y2UwYTNhOWZkM2ZlMQ","altText":"1024_0200000c0003f3e5000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000c0003f3e5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000c0003f3e5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzEzNnxpbWFnZS9qcGVnfGFHRXpMMmd6WkM4eE5UQTJOalF6TkRBM05qY3dNaTgzTmpoZk1ESXdNREF3TUdNd01EQXpaak5sTlRBd01ERXdNR0kyWDBSRkxtcHdad3w3ODlkZWFmOGM5NDE5YTZmYzU0Yjg4OGU0OTY1MGUyODhmMGM1YWY1YjQ3ZTNlMGQ3YTZiZjRmZDRhNjBhNTUy","altText":"768_0200000c0003f3e5000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000c0003f3e5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000c0003f3e5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDk1M3xpbWFnZS9qcGVnfGFHUXpMMmd6Tmk4eE5UQTJOalF6TkRJM016TXhNQzgwT0RCZk1ESXdNREF3TUdNd01EQXpaak5sTlRBd01ERXdNR0kyWDBSRkxtcHdad3wyNzVhZDc0Nzg3NjAyMjRjNWM1NTRjNGU4NjJmMTRlMTU5MzE2YjY0M2VmMzcwOWQ0NDMyY2YyNmU4Zjg2ZDNk","altText":"480_0200000c0003f3e5000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000c0003f3e5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000c0003f3e5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDM1fGltYWdlL2pwZWd8YURFMkwyZ3pNQzh4TlRBMk5qUXpORFEyT1RreE9DOHlNREJmTURJd01EQXdNR013TURBelpqTmxOVEF3TURFd01HSTJYMFJGTG1wd1p3fDQyMjk2ODUwNTQ2MzBkNGNlMzMxNzYxNjIxMzYyYjVkODlmYjQ5YTg0MWNhZGJkZmJiOTBlYjE2NjA1MDc5MGM","altText":"200_0200000c0003f3e5000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003f3e5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000c0003f3e5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzgwfGltYWdlL2pwZWd8YUdZeUwyZ3lZaTh4TlRBMk5qUXpOVEExT1RjME1pOHhNakJmTURJd01EQXdNR013TURBelpqTmxOVEF3TURFd01HSTJYMFJGTG1wd1p3fDM5YjA0NTViYmJhNDgwZDM1Y2Q1N2RkMDM3ODBkOGYyZjg5OTBmZDMxMjg3ODg0MjFkNTE2ZjA0Yjg3NzhiOTY","altText":"120_0200000c0003f3e5000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000c0003f3e5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNzc0M3xpbWFnZS9qcGVnfGFHUTFMMmhtTVM4eE5UQTJOalF6TWpFME16TTVNQXwxY2E4ZmE3MGExYWI1MjM1NTQyYzUzOTk5NmE1OWIxODcxOGMzMzJlOGEyMWVhZmE1MDgyZWJiY2EyZmE2Zjdh","altText":"","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000c0003f3e5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-14535945-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzA3ODV8aW1hZ2UvanBlZ3xhR1l3TDJoaE15OHhOVEV6T0RZd056Y3lOall5TWk4eU1EQXdYekUwTlRNMU9UUTFYMFJGTG1wd1p3fGNkMzIzZTZmNTM2NTEyMGE2OTI5YWJkNWI3MTRhOWRjNGM5N2QwNjcwNGZiMjQ5NmI0NzExYjg4ZmEwMTg2MGQ","altText":"2000_14535945_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14535945_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-14535945-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzA3ODV8aW1hZ2UvanBlZ3xhR1l3TDJoaE15OHhOVEV6T0RZd056Y3lOall5TWk4eU1EQXdYekUwTlRNMU9UUTFYMFJGTG1wd1p3fGNkMzIzZTZmNTM2NTEyMGE2OTI5YWJkNWI3MTRhOWRjNGM5N2QwNjcwNGZiMjQ5NmI0NzExYjg4ZmEwMTg2MGQ","altText":"2000_14535945_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14535945_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-14535945-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzA3ODV8aW1hZ2UvanBlZ3xhR1l3TDJoaE15OHhOVEV6T0RZd056Y3lOall5TWk4eU1EQXdYekUwTlRNMU9UUTFYMFJGTG1wd1p3fGNkMzIzZTZmNTM2NTEyMGE2OTI5YWJkNWI3MTRhOWRjNGM5N2QwNjcwNGZiMjQ5NmI0NzExYjg4ZmEwMTg2MGQ","altText":"2000_14535945_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14535945_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-14535945-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTU2OXxpbWFnZS9qcGVnfGFHWTFMMmcwWkM4eE5URXpPRFl3T0RFNE5UTTNOQzh5TURCZk1UUTFNelU1TkRWZlJFVXVhbkJufGE3MGRmNDU3MjhkYzkwYWNlNWNkM2FiMDRmOGZhZDdhYTNhODk4NjE0YjM1YzFjNWJmMzA4MjQwZTlkNzQ4YmE","altText":"200_14535945_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_14535945_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-14535945-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTU2OXxpbWFnZS9qcGVnfGFHWTFMMmcwWkM4eE5URXpPRFl3T0RFNE5UTTNOQzh5TURCZk1UUTFNelU1TkRWZlJFVXVhbkJufGE3MGRmNDU3MjhkYzkwYWNlNWNkM2FiMDRmOGZhZDdhYTNhODk4NjE0YjM1YzFjNWJmMzA4MjQwZTlkNzQ4YmE","altText":"200_14535945_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_14535945_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-14535945-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzA3ODV8aW1hZ2UvanBlZ3xhR1l3TDJoaE15OHhOVEV6T0RZd056Y3lOall5TWk4eU1EQXdYekUwTlRNMU9UUTFYMFJGTG1wd1p3fGNkMzIzZTZmNTM2NTEyMGE2OTI5YWJkNWI3MTRhOWRjNGM5N2QwNjcwNGZiMjQ5NmI0NzExYjg4ZmEwMTg2MGQ","altText":"2000_14535945_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14535945_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-14535945-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NzA3OXxpbWFnZS9qcGVnfGFHVmtMMmhoTmk4eE5URXpPRFl3TnpZMk1UQTROaTh4TkRRd1h6RTBOVE0xT1RRMVgwUkZMbXB3Wnd8MDliZmY3YWMxMGExZTJmM2M0YmQ2N2FjNzgxZWRiNWQ0ODcyMDg0MWMzYjZlNTI3Y2NiY2M3NjgxZGQwN2M3ZA","altText":"1440_14535945_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_14535945_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-14535945-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTc4OXxpbWFnZS9qcGVnfGFEZzRMMmhoTUM4eE5URXpPRFl3TnpneU5Ea3lOaTh4TWpnd1h6RTBOVE0xT1RRMVgwUkZMbXB3Wnd8Y2I0NmM0YTVkZjkwMjliOWJiYWM0MWM0OWVkNmZjOTE2YThkODY0NGFlYWVlYTRmZWFjOTIwNzczZmE4NjU4OQ","altText":"1280_14535945_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_14535945_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-14535945-DE.jpg?context=bWFzdGVyfGltYWdlc3w1OTI3OXxpbWFnZS9qcGVnfGFHTTJMMmc1Wmk4eE5URXpPRFl3TnpnNU1EUTJNaTh4TURJMFh6RTBOVE0xT1RRMVgwUkZMbXB3Wnd8MDk5ODlhZTAyOWM4OTIxMjFhODMyM2EzZTI3MzdhZGE1ZjIwOTRhZTc3ZGMwZWZlNDE3NjNkMzY3Y2QzZjIzOA","altText":"1024_14535945_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_14535945_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-14535945-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDI0OHxpbWFnZS9qcGVnfGFEY3hMMmc1WXk4eE5URXpPRFl3TnprNE9EYzJOaTgzTmpoZk1UUTFNelU1TkRWZlJFVXVhbkJufGFhMTE5N2JiNDc4OWIxNGUwMWJjOTJkMGIyZDAwYzI4MjdiZjA1YzAyOTYyZGQzNWVkYzY2M2UyNGRlMWRjYzI","altText":"768_14535945_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_14535945_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-14535945-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTc2NXxpbWFnZS9qcGVnfGFEVmtMMmcxTVM4eE5URXpPRFl3T0RBNE56QTNNQzgwT0RCZk1UUTFNelU1TkRWZlJFVXVhbkJufDMyNTFlZTFmMTQ2ZWZiOGUzMDM1NDcyZTRiNDcxMTZlYjViMjU4YWRhNDNhODg3YjA5YmNjNGFjYWFiYzIwYmY","altText":"480_14535945_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_14535945_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-14535945-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTU2OXxpbWFnZS9qcGVnfGFHWTFMMmcwWkM4eE5URXpPRFl3T0RFNE5UTTNOQzh5TURCZk1UUTFNelU1TkRWZlJFVXVhbkJufGE3MGRmNDU3MjhkYzkwYWNlNWNkM2FiMDRmOGZhZDdhYTNhODk4NjE0YjM1YzFjNWJmMzA4MjQwZTlkNzQ4YmE","altText":"200_14535945_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_14535945_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-14535945-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQwMHxpbWFnZS9qcGVnfGFESTNMMmcwTkM4eE5URXpPRFl3T0RRME56VXhPQzh4TWpCZk1UUTFNelU1TkRWZlJFVXVhbkJufDQyZWU4YmIwMzc3OTI4MTI5YmQzNmQ2MjZmODk2NTkwMmZjOGJhMGI0YWM2OGYwODRiOTdlNDc1NmVkMjU4OGY","altText":"120_14535945_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_14535945_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w5OTM0MzJ8aW1hZ2UvanBlZ3xhR0ZqTDJobE9DOHhOVEE1TlRjek9USTROVFV6TkF8OTFjZTk5MjJmMWRlMWE1NDRlZDY0ZTcxNDMzMDUzZjIyM2UxNjZkODk1NzU0MzBjZDAyODc3OTYzMDM0YTMyMg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"14535945_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f00030f05000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1M3xpbWFnZS9qcGVnfGFEWmxMMmcwTkM4eE5UQTNOVFF5TkRVek5EVTFPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekJtTURVd01EQXhNREJpTmw5RlRpNXFjR2N8NDg1NmVjZGUwODQ2YTRiOWEwYmZlYzYyNWI3ZjVmMTkyOTEzMGM4ZDcwZGZiYjY5ZjMwNWIyYjMzZGY4MzM1YQ","altText":"2000_0200000f00030f05000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030f05000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f00030f05000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1M3xpbWFnZS9qcGVnfGFEWmxMMmcwTkM4eE5UQTNOVFF5TkRVek5EVTFPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekJtTURVd01EQXhNREJpTmw5RlRpNXFjR2N8NDg1NmVjZGUwODQ2YTRiOWEwYmZlYzYyNWI3ZjVmMTkyOTEzMGM4ZDcwZGZiYjY5ZjMwNWIyYjMzZGY4MzM1YQ","altText":"2000_0200000f00030f05000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030f05000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f00030f05000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1M3xpbWFnZS9qcGVnfGFEWmxMMmcwTkM4eE5UQTNOVFF5TkRVek5EVTFPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekJtTURVd01EQXhNREJpTmw5RlRpNXFjR2N8NDg1NmVjZGUwODQ2YTRiOWEwYmZlYzYyNWI3ZjVmMTkyOTEzMGM4ZDcwZGZiYjY5ZjMwNWIyYjMzZGY4MzM1YQ","altText":"2000_0200000f00030f05000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030f05000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f00030f05000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDI4fGltYWdlL2pwZWd8YUdNMkwyaGhaUzh4TlRBM05UUXlOVFU0TXpFek5DOHlNREJmTURJd01EQXdNR1l3TURBek1HWXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fGZmNWRkNjlmZjExZjhiNjkyYjk5OWY5MTkwNzE5ZDgyMWIxMjU5ZTY5OGEyY2NmNTdlNGVjODgwNjViYmYwMDM","altText":"200_0200000f00030f05000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030f05000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f00030f05000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDI4fGltYWdlL2pwZWd8YUdNMkwyaGhaUzh4TlRBM05UUXlOVFU0TXpFek5DOHlNREJmTURJd01EQXdNR1l3TURBek1HWXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fGZmNWRkNjlmZjExZjhiNjkyYjk5OWY5MTkwNzE5ZDgyMWIxMjU5ZTY5OGEyY2NmNTdlNGVjODgwNjViYmYwMDM","altText":"200_0200000f00030f05000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030f05000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f00030f05000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1M3xpbWFnZS9qcGVnfGFEWmxMMmcwTkM4eE5UQTNOVFF5TkRVek5EVTFPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekJtTURVd01EQXhNREJpTmw5RlRpNXFjR2N8NDg1NmVjZGUwODQ2YTRiOWEwYmZlYzYyNWI3ZjVmMTkyOTEzMGM4ZDcwZGZiYjY5ZjMwNWIyYjMzZGY4MzM1YQ","altText":"2000_0200000f00030f05000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030f05000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f00030f05000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1M3xpbWFnZS9qcGVnfGFESmtMMmcwT0M4eE5UQTNOVFF5TkRZMk5UWXpNQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNekJtTURVd01EQXhNREJpTmw5RlRpNXFjR2N8YjUzMTFmYjZhNzQyMWUyNGQ5MWUxNWRiOTcyOGY4MzA4YzBhNjcxOWUwN2Y4OTExMzZjZDc1MjkxODAzMTk2Ng","altText":"1440_0200000f00030f05000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f00030f05000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f00030f05000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1M3xpbWFnZS9qcGVnfGFHWmtMMmcwWlM4eE5UQTNOVFF5TkRnMk1qSXpPQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNekJtTURVd01EQXhNREJpTmw5RlRpNXFjR2N8YjNjZWU1YTRjNTIxYmY0MTkwMzY3MmM1ZmQwYmExZTA1Zjg3NzdhMmM3NmVmZGQ0NzQ4ZTZlMTFjMmU0Mzc4ZA","altText":"1280_0200000f00030f05000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f00030f05000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f00030f05000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1M3xpbWFnZS9qcGVnfGFEWTFMMmcxTWk4eE5UQTNOVFF5TkRrMk1EVTBNaTh4TURJMFh6QXlNREF3TURCbU1EQXdNekJtTURVd01EQXhNREJpTmw5RlRpNXFjR2N8OWRjNmVkZWJjNjI4NGYyZGViY2ZjZDcyYjgyYWU2Mjk2OTM2YmI1NjVlMWRkYzM4Y2UxOGY4NmI4NDUxZmYyNw","altText":"1024_0200000f00030f05000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f00030f05000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f00030f05000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1M3xpbWFnZS9qcGVnfGFEYzNMMmhoTUM4eE5UQTNOVFF5TlRFeU5ETTRNaTgzTmpoZk1ESXdNREF3TUdZd01EQXpNR1l3TlRBd01ERXdNR0kyWDBWT0xtcHdad3xhOTNkODc4MDE5YzgyZWFiMmZlN2M0M2Q1NGY1ZmU1ZDI0ODYxYmMwMjBjM2UyZDA1ODM5YTFkNGYzOWY0MzY5","altText":"768_0200000f00030f05000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f00030f05000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f00030f05000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjIyNnxpbWFnZS9qcGVnfGFEUTNMMmhoTnk4eE5UQTNOVFF5TlRNeU1EazVNQzgwT0RCZk1ESXdNREF3TUdZd01EQXpNR1l3TlRBd01ERXdNR0kyWDBWT0xtcHdad3w4NGEyMTk1ZmFlMjYwNzZhNDIyZWFjNjI5OTBjNGYwZWQ0MGY1MWU0MmY0OTBjNDMyMTEwYTVmYzNjMzliNGYx","altText":"480_0200000f00030f05000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f00030f05000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f00030f05000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDI4fGltYWdlL2pwZWd8YUdNMkwyaGhaUzh4TlRBM05UUXlOVFU0TXpFek5DOHlNREJmTURJd01EQXdNR1l3TURBek1HWXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fGZmNWRkNjlmZjExZjhiNjkyYjk5OWY5MTkwNzE5ZDgyMWIxMjU5ZTY5OGEyY2NmNTdlNGVjODgwNjViYmYwMDM","altText":"200_0200000f00030f05000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030f05000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f00030f05000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzOTQ4fGltYWdlL2pwZWd8YUdWbUwyaG1PQzh4TlRBM05UUXlOakEwTVRnNE5pOHhNakJmTURJd01EQXdNR1l3TURBek1HWXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fDlmY2MxMDMzYWQ0ZTkyYjA2MzNmNzNjN2E5MzQyMmNlNGI1NDAxN2Y5MGFkNTZkOTdmZDAzYzRiNGM2MGM0YTU","altText":"120_0200000f00030f05000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f00030f05000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzYwNDd8aW1hZ2UvanBlZ3xhR05tTDJnek15OHhOVEEzTlRReU5EQTNOVGd3Tmd8ZDk4OTczMWJkN2FmNGRkZmYxYjU4MWZiMmFjNjk5MGJlODBhZjk5ZTBlNmU4MmI3MDA0ZmMzODUzZGYzYWU3YQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f00030f05000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000c0003f355000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODAwNnxpbWFnZS9qcGVnfGFHWXpMMmcxTkM4eE5UQTNNakk1TlRZeE5qVTBNaTh5TURBd1h6QXlNREF3TURCak1EQXdNMll6TlRVd01EQXhNREJpTmw5RVJTNXFjR2N8M2MyZGFkNjJlZmM2MjgxNGQwMDk4NjJmZWU1NTIzMjMzODM2ZTA1NWM3ZGY1MGQ3YmVkMjRmZGVjM2YxNmIyZg","altText":"2000_0200000c0003f355000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003f355000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000c0003f355000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODAwNnxpbWFnZS9qcGVnfGFHWXpMMmcxTkM4eE5UQTNNakk1TlRZeE5qVTBNaTh5TURBd1h6QXlNREF3TURCak1EQXdNMll6TlRVd01EQXhNREJpTmw5RVJTNXFjR2N8M2MyZGFkNjJlZmM2MjgxNGQwMDk4NjJmZWU1NTIzMjMzODM2ZTA1NWM3ZGY1MGQ3YmVkMjRmZGVjM2YxNmIyZg","altText":"2000_0200000c0003f355000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003f355000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000c0003f355000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODAwNnxpbWFnZS9qcGVnfGFHWXpMMmcxTkM4eE5UQTNNakk1TlRZeE5qVTBNaTh5TURBd1h6QXlNREF3TURCak1EQXdNMll6TlRVd01EQXhNREJpTmw5RVJTNXFjR2N8M2MyZGFkNjJlZmM2MjgxNGQwMDk4NjJmZWU1NTIzMjMzODM2ZTA1NWM3ZGY1MGQ3YmVkMjRmZGVjM2YxNmIyZg","altText":"2000_0200000c0003f355000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003f355000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000c0003f355000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzc1fGltYWdlL2pwZWd8YUdJeEwyaGpOUzh4TlRBM01qSTVOamd5T0RrMU9DOHlNREJmTURJd01EQXdNR013TURBelpqTTFOVEF3TURFd01HSTJYMFJGTG1wd1p3fDg3MzMxNGI0MjIyYTQwNDMzNTQ4ZGIzYjIzYzUwYTc5NTg4MDI4ZGQ2YTk3OWRkOTNiOTUyNTA1NDBkODdkZmY","altText":"200_0200000c0003f355000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003f355000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000c0003f355000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzc1fGltYWdlL2pwZWd8YUdJeEwyaGpOUzh4TlRBM01qSTVOamd5T0RrMU9DOHlNREJmTURJd01EQXdNR013TURBelpqTTFOVEF3TURFd01HSTJYMFJGTG1wd1p3fDg3MzMxNGI0MjIyYTQwNDMzNTQ4ZGIzYjIzYzUwYTc5NTg4MDI4ZGQ2YTk3OWRkOTNiOTUyNTA1NDBkODdkZmY","altText":"200_0200000c0003f355000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003f355000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000c0003f355000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODAwNnxpbWFnZS9qcGVnfGFHWXpMMmcxTkM4eE5UQTNNakk1TlRZeE5qVTBNaTh5TURBd1h6QXlNREF3TURCak1EQXdNMll6TlRVd01EQXhNREJpTmw5RVJTNXFjR2N8M2MyZGFkNjJlZmM2MjgxNGQwMDk4NjJmZWU1NTIzMjMzODM2ZTA1NWM3ZGY1MGQ3YmVkMjRmZGVjM2YxNmIyZg","altText":"2000_0200000c0003f355000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003f355000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000c0003f355000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODAwNnxpbWFnZS9qcGVnfGFERmtMMmcxT1M4eE5UQTNNakk1TlRjNE1ETTRNaTh4TkRRd1h6QXlNREF3TURCak1EQXdNMll6TlRVd01EQXhNREJpTmw5RVJTNXFjR2N8NTc2YWI5MDRmNmNmN2FkZjZkOGIwOGQ5NGIyMTNjNmJjNDk5MDg3ZGRjODJhYWU3ZTI1YjkzZWQ4MTU1MDUwYw","altText":"1440_0200000c0003f355000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000c0003f355000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000c0003f355000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODAwNnxpbWFnZS9qcGVnfGFESmpMMmcxWmk4eE5UQTNNakk1TlRreE1UUTFOQzh4TWpnd1h6QXlNREF3TURCak1EQXdNMll6TlRVd01EQXhNREJpTmw5RVJTNXFjR2N8NDk2ZDZhZDI1N2EyODBmM2IxNmUzMzkxYzg1ZjhiMmFhOTVlMGQ5YmJkMjNhMmIzNjVjZGVhZjU1NTc4MjllOA","altText":"1280_0200000c0003f355000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000c0003f355000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000c0003f355000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODAwNnxpbWFnZS9qcGVnfGFEazFMMmhoWkM4eE5UQTNNakk1TmpFd09EQTJNaTh4TURJMFh6QXlNREF3TURCak1EQXdNMll6TlRVd01EQXhNREJpTmw5RVJTNXFjR2N8MWRmZjk1NjllNTIwNTJiMjcyNjMwMDVlOWQwM2JkODc2ODE2YTI0Y2ZmZWIzMjY3NTliODcwMDRiOWIwOGRmNA","altText":"1024_0200000c0003f355000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000c0003f355000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000c0003f355000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Nzk0NXxpbWFnZS9qcGVnfGFEWTFMMmhpTkM4eE5UQTNNakk1TmpNd05EWTNNQzgzTmpoZk1ESXdNREF3TUdNd01EQXpaak0xTlRBd01ERXdNR0kyWDBSRkxtcHdad3wyNzU0YTNjZGY4NDhlMDgyMjM4OWUzOGYwYjYyZTlkYTFhMDVhZjVjMDg1Njg0ODY5MWMyOGUwYjQyODI2Mjkw","altText":"768_0200000c0003f355000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000c0003f355000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000c0003f355000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDI0MXxpbWFnZS9qcGVnfGFHVXpMMmhpWWk4eE5UQTNNakk1TmpVMk5qZ3hOQzgwT0RCZk1ESXdNREF3TUdNd01EQXpaak0xTlRBd01ERXdNR0kyWDBSRkxtcHdad3xjZDhkYTFlNDJlYmZlZmEyMGE3Zjg3ZTQ1ZDk4Y2IzMjdiYWExY2IwZjQxZjIwOGEwNWE1YmI5OWZhNTA4YmVk","altText":"480_0200000c0003f355000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000c0003f355000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000c0003f355000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzc1fGltYWdlL2pwZWd8YUdJeEwyaGpOUzh4TlRBM01qSTVOamd5T0RrMU9DOHlNREJmTURJd01EQXdNR013TURBelpqTTFOVEF3TURFd01HSTJYMFJGTG1wd1p3fDg3MzMxNGI0MjIyYTQwNDMzNTQ4ZGIzYjIzYzUwYTc5NTg4MDI4ZGQ2YTk3OWRkOTNiOTUyNTA1NDBkODdkZmY","altText":"200_0200000c0003f355000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003f355000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000c0003f355000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDczfGltYWdlL2pwZWd8YUdWaUwyaGxNQzh4TlRBM01qSTVOek00TmpBeE5DOHhNakJmTURJd01EQXdNR013TURBelpqTTFOVEF3TURFd01HSTJYMFJGTG1wd1p3fDRmNGE5Mzc5NjI5MjNlYjc2MDYyMzkxM2RlZjgyMzc1N2U4YTU2ZTU5MDQ0ZThiZGEzM2JmZDhmNTkwODJhMzM","altText":"120_0200000c0003f355000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000c0003f355000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMDI4NTF8aW1hZ2UvanBlZ3xhRGRpTDJnd1pDOHhOVEEzTWpJNU5EZzJNamczT0F8NDVhZDU1ZWUxNjZkZDA3NWI0ZGI5ZmY1MWFkZjUxNjYxMjI5ZGE5NzEwNDI1YmMzMjNmNDI3OGYwNDFmMDhjOA","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000c0003f355000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000c0003f3e5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzEzNnxpbWFnZS9qcGVnfGFEa3pMMmhoTkM4eE5UQTJOalF6TXpFeU5qUXpNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMll6WlRVd01EQXhNREJpTmw5RVJTNXFjR2N8NGNlNmQxMTViNTA3NjhhNDY1M2JlZDg5N2FmY2FiZDNhZmU2Y2IyMTZiOGYyMTQ4Yjc3Yjk3ZTBkY2VmNGFlYQ","altText":"2000_0200000c0003f3e5000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003f3e5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000c0003f3e5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzEzNnxpbWFnZS9qcGVnfGFEa3pMMmhoTkM4eE5UQTJOalF6TXpFeU5qUXpNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMll6WlRVd01EQXhNREJpTmw5RVJTNXFjR2N8NGNlNmQxMTViNTA3NjhhNDY1M2JlZDg5N2FmY2FiZDNhZmU2Y2IyMTZiOGYyMTQ4Yjc3Yjk3ZTBkY2VmNGFlYQ","altText":"2000_0200000c0003f3e5000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003f3e5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000c0003f3e5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzEzNnxpbWFnZS9qcGVnfGFEa3pMMmhoTkM4eE5UQTJOalF6TXpFeU5qUXpNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMll6WlRVd01EQXhNREJpTmw5RVJTNXFjR2N8NGNlNmQxMTViNTA3NjhhNDY1M2JlZDg5N2FmY2FiZDNhZmU2Y2IyMTZiOGYyMTQ4Yjc3Yjk3ZTBkY2VmNGFlYQ","altText":"2000_0200000c0003f3e5000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003f3e5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000c0003f3e5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDM1fGltYWdlL2pwZWd8YURFMkwyZ3pNQzh4TlRBMk5qUXpORFEyT1RreE9DOHlNREJmTURJd01EQXdNR013TURBelpqTmxOVEF3TURFd01HSTJYMFJGTG1wd1p3fDQyMjk2ODUwNTQ2MzBkNGNlMzMxNzYxNjIxMzYyYjVkODlmYjQ5YTg0MWNhZGJkZmJiOTBlYjE2NjA1MDc5MGM","altText":"200_0200000c0003f3e5000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003f3e5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000c0003f3e5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDM1fGltYWdlL2pwZWd8YURFMkwyZ3pNQzh4TlRBMk5qUXpORFEyT1RreE9DOHlNREJmTURJd01EQXdNR013TURBelpqTmxOVEF3TURFd01HSTJYMFJGTG1wd1p3fDQyMjk2ODUwNTQ2MzBkNGNlMzMxNzYxNjIxMzYyYjVkODlmYjQ5YTg0MWNhZGJkZmJiOTBlYjE2NjA1MDc5MGM","altText":"200_0200000c0003f3e5000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003f3e5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000c0003f3e5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzEzNnxpbWFnZS9qcGVnfGFEa3pMMmhoTkM4eE5UQTJOalF6TXpFeU5qUXpNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMll6WlRVd01EQXhNREJpTmw5RVJTNXFjR2N8NGNlNmQxMTViNTA3NjhhNDY1M2JlZDg5N2FmY2FiZDNhZmU2Y2IyMTZiOGYyMTQ4Yjc3Yjk3ZTBkY2VmNGFlYQ","altText":"2000_0200000c0003f3e5000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003f3e5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000c0003f3e5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzEzNnxpbWFnZS9qcGVnfGFERTFMMmc1WkM4eE5UQTJOalF6TXpNNE9EVTNOQzh4TkRRd1h6QXlNREF3TURCak1EQXdNMll6WlRVd01EQXhNREJpTmw5RVJTNXFjR2N8MDliMzUzOGQyODliNjA5NzcxMGM1YzIwMmVjY2I0YTg5MTg2ODZjYjQ0ZDhmMWRhYTgxNGE4NTAwZDIwMDY0NA","altText":"1440_0200000c0003f3e5000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000c0003f3e5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000c0003f3e5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzEzNnxpbWFnZS9qcGVnfGFETXpMMmc1TXk4eE5UQTJOalF6TXpZMU1EY3hPQzh4TWpnd1h6QXlNREF3TURCak1EQXdNMll6WlRVd01EQXhNREJpTmw5RVJTNXFjR2N8NWZhNTYyODdmN2QwMTNkMGMwMTU1NTllNTc1ZjRlMDcwYjE4MjY3YmQ0YzFlY2VmYWNhNTI0MmZlMTM3YTNmZg","altText":"1280_0200000c0003f3e5000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000c0003f3e5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000c0003f3e5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzEzNnxpbWFnZS9qcGVnfGFEQmpMMmc0WXk4eE5UQTJOalF6TXpnNE1EQTVOQzh4TURJMFh6QXlNREF3TURCak1EQXdNMll6WlRVd01EQXhNREJpTmw5RVJTNXFjR2N8ZWFkNjMyNTUzMzdkMjg5OTllNzNiOGIyMGYwYjI5MDUwYWNkNjVjMjAxY2JjZDgyMTA2Y2UwYTNhOWZkM2ZlMQ","altText":"1024_0200000c0003f3e5000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000c0003f3e5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000c0003f3e5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzEzNnxpbWFnZS9qcGVnfGFHRXpMMmd6WkM4eE5UQTJOalF6TkRBM05qY3dNaTgzTmpoZk1ESXdNREF3TUdNd01EQXpaak5sTlRBd01ERXdNR0kyWDBSRkxtcHdad3w3ODlkZWFmOGM5NDE5YTZmYzU0Yjg4OGU0OTY1MGUyODhmMGM1YWY1YjQ3ZTNlMGQ3YTZiZjRmZDRhNjBhNTUy","altText":"768_0200000c0003f3e5000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000c0003f3e5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000c0003f3e5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDk1M3xpbWFnZS9qcGVnfGFHUXpMMmd6Tmk4eE5UQTJOalF6TkRJM016TXhNQzgwT0RCZk1ESXdNREF3TUdNd01EQXpaak5sTlRBd01ERXdNR0kyWDBSRkxtcHdad3wyNzVhZDc0Nzg3NjAyMjRjNWM1NTRjNGU4NjJmMTRlMTU5MzE2YjY0M2VmMzcwOWQ0NDMyY2YyNmU4Zjg2ZDNk","altText":"480_0200000c0003f3e5000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000c0003f3e5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000c0003f3e5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDM1fGltYWdlL2pwZWd8YURFMkwyZ3pNQzh4TlRBMk5qUXpORFEyT1RreE9DOHlNREJmTURJd01EQXdNR013TURBelpqTmxOVEF3TURFd01HSTJYMFJGTG1wd1p3fDQyMjk2ODUwNTQ2MzBkNGNlMzMxNzYxNjIxMzYyYjVkODlmYjQ5YTg0MWNhZGJkZmJiOTBlYjE2NjA1MDc5MGM","altText":"200_0200000c0003f3e5000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003f3e5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000c0003f3e5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzgwfGltYWdlL2pwZWd8YUdZeUwyZ3lZaTh4TlRBMk5qUXpOVEExT1RjME1pOHhNakJmTURJd01EQXdNR013TURBelpqTmxOVEF3TURFd01HSTJYMFJGTG1wd1p3fDM5YjA0NTViYmJhNDgwZDM1Y2Q1N2RkMDM3ODBkOGYyZjg5OTBmZDMxMjg3ODg0MjFkNTE2ZjA0Yjg3NzhiOTY","altText":"120_0200000c0003f3e5000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000c0003f3e5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNzc0M3xpbWFnZS9qcGVnfGFHUTFMMmhtTVM4eE5UQTJOalF6TWpFME16TTVNQXwxY2E4ZmE3MGExYWI1MjM1NTQyYzUzOTk5NmE1OWIxODcxOGMzMzJlOGEyMWVhZmE1MDgyZWJiY2EyZmE2Zjdh","altText":"","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000c0003f3e5000100b6_DE.jpg"}],"categories":[{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null},{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10008","name":"10008","url":"/c/lighting-connector","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"lighting-connector","superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"805-324","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-strip/p/805-324","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["805-324","cageclamps"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4045454732011","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":10.0,"numberPackageUnits":40.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"PCB terminal block; push-button; 1.5 mm²; Pin spacing 3.5 mm; 24-pole; Push-in CAGE CLAMP®; gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"8050324","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}