[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"806-112","name":"2-conductor female connector; 1.5 mm²; Pin spacing 5 mm; 12-pole; gray","url":"/pluggable-connectors/pcb-connector-strip/p/806-112","description":"<h2>Pluggable pcb terminal block, 806 Series, operating tool</h2><br/><br/>Our pluggable pcb terminal block (item number 806-112) is designed for seamless electrical installations. Strip lengths must be between 9 mm and 10 mm when connecting conductors to pluggable pcb terminal block. This product features one conductor terminal and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. Both solid and fine-stranded conductors with ferrules can be plugged in without the need for tools—all thanks to its pluggable design. The item's dimensions are 61.5 x 16.25 x 19.8 mm (width x height x depth). Pluggable pcb terminal block is suitable for conductor cross sections ranging from 0.2 mm² to 1.5 mm². It has one level. Twelve potentials can connect twelve poles using the twenty-four clamping points The clamping spring is made of chrome-nickel spring steel (CrNi), the gray housing is made of polyamide (PA66) for insulation, and the contacts are made of copper alloy. Tin is used for coating the contact surfaces.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNjgzNjJ8aW1hZ2UvanBlZ3xhRGhoTDJoa1lpOHhOVEEyTWpBMk5qZ3lNekU1T0F8NTJhMjA1NDQxNmNlMzA5YjZjMWIxZDhiNWZmYmMxNmU4ZWU5OThhNDdmODAxYmZhMDdkMzFmMDg2YTBmYTgwYg","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000e00013ac8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000e00013ac8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDkyNnxpbWFnZS9qcGVnfGFEUTBMMmhqTVM4eE5UQTJNakEyTnpZME1qTTVPQzh5TURBd1h6QXlNREF3TURCbE1EQXdNVE5oWXpnd01EQXhNREJpTmw5RVJTNXFjR2N8MzE2Y2RjOWMxMjQ5ZDQ3ZDg4MjE4ZjA3YjFjOTZjM2I5MzFlYzFjNzljMjUyMmYyNzAyN2QxYzkyYzkxN2JmYQ","altText":"2000_0200000e00013ac8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000e00013ac8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000e00013ac8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDkyNnxpbWFnZS9qcGVnfGFEUTBMMmhqTVM4eE5UQTJNakEyTnpZME1qTTVPQzh5TURBd1h6QXlNREF3TURCbE1EQXdNVE5oWXpnd01EQXhNREJpTmw5RVJTNXFjR2N8MzE2Y2RjOWMxMjQ5ZDQ3ZDg4MjE4ZjA3YjFjOTZjM2I5MzFlYzFjNzljMjUyMmYyNzAyN2QxYzkyYzkxN2JmYQ","altText":"2000_0200000e00013ac8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000e00013ac8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000e00013ac8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDkyNnxpbWFnZS9qcGVnfGFEUTBMMmhqTVM4eE5UQTJNakEyTnpZME1qTTVPQzh5TURBd1h6QXlNREF3TURCbE1EQXdNVE5oWXpnd01EQXhNREJpTmw5RVJTNXFjR2N8MzE2Y2RjOWMxMjQ5ZDQ3ZDg4MjE4ZjA3YjFjOTZjM2I5MzFlYzFjNzljMjUyMmYyNzAyN2QxYzkyYzkxN2JmYQ","altText":"2000_0200000e00013ac8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000e00013ac8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000e00013ac8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDkyNnxpbWFnZS9qcGVnfGFEUTBMMmhqTVM4eE5UQTJNakEyTnpZME1qTTVPQzh5TURBd1h6QXlNREF3TURCbE1EQXdNVE5oWXpnd01EQXhNREJpTmw5RVJTNXFjR2N8MzE2Y2RjOWMxMjQ5ZDQ3ZDg4MjE4ZjA3YjFjOTZjM2I5MzFlYzFjNzljMjUyMmYyNzAyN2QxYzkyYzkxN2JmYQ","altText":"2000_0200000e00013ac8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000e00013ac8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000e00013ac8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDkyNnxpbWFnZS9qcGVnfGFHUmpMMmhpWkM4eE5UQTJNakEyTnpjME1EY3dNaTh4TkRRd1h6QXlNREF3TURCbE1EQXdNVE5oWXpnd01EQXhNREJpTmw5RVJTNXFjR2N8YTg0ZGRiMDQ2ZWZhMjQ5NDZhMDBmOTBiZWUwMTZlN2U4ZGRmNWVmMmM3OTljOWIxNTZlODA1NjZhMmNiNTJhMw","altText":"1440_0200000e00013ac8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000e00013ac8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000e00013ac8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDkyNnxpbWFnZS9qcGVnfGFEYzJMMmhpTnk4eE5UQTJNakEyTnprd05EVTBNaTh4TWpnd1h6QXlNREF3TURCbE1EQXdNVE5oWXpnd01EQXhNREJpTmw5RVJTNXFjR2N8MmFlMmI0ZTVkNGMyY2E0MjdiOGE1Yzk0MWMzYWQzYzQxN2MwODM3M2I1MzM2ZjdmM2JiZjZiNzJmM2IwZDQ3Yw","altText":"1280_0200000e00013ac8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000e00013ac8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000e00013ac8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDkyNnxpbWFnZS9qcGVnfGFHSTBMMmhpTmk4eE5UQTJNakEyTnprM01EQTNPQzh4TURJMFh6QXlNREF3TURCbE1EQXdNVE5oWXpnd01EQXhNREJpTmw5RVJTNXFjR2N8OGU1ZmUzMDM0ZjgzNjdhNGM5NzBjYTg2MmMzZjZhNzgwM2UzZmY1OGMzZmI3MmViMzJhZmJjMzM2NmUyZGIwZA","altText":"1024_0200000e00013ac8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000e00013ac8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000e00013ac8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzk4NXxpbWFnZS9qcGVnfGFHWmhMMmcyT0M4eE5UQTJNakEyT0RFd01URTFNQzgzTmpoZk1ESXdNREF3TUdVd01EQXhNMkZqT0RBd01ERXdNR0kyWDBSRkxtcHdad3w1NjExMGJlNDdkYmExMjA4ZTVjYWMxMWJhMjdmMzRjZWQ5MTU3ODlmZTdmNjBmNDQ0YjQ1NTA3MDM5OTU4NTJj","altText":"768_0200000e00013ac8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000e00013ac8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000e00013ac8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTA4NHxpbWFnZS9qcGVnfGFEaGtMMmcyTkM4eE5UQTJNakEyT0RJNU56YzFPQzgwT0RCZk1ESXdNREF3TUdVd01EQXhNMkZqT0RBd01ERXdNR0kyWDBSRkxtcHdad3w3MmI5OTAzMjYyNTAxZTZlNmZkZDMxZGVkNGZjMTJkODkwMGMwOGYyZTQwZWQwZjU5Yzg2MjM4MGRmYjM5NTgw","altText":"480_0200000e00013ac8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000e00013ac8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000e00013ac8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTg3fGltYWdlL2pwZWd8YUdKbUwyZzFZUzh4TlRBMk1qQTJPRFUxT1Rrd01pOHlNREJmTURJd01EQXdNR1V3TURBeE0yRmpPREF3TURFd01HSTJYMFJGTG1wd1p3fDliOTQxNjNjN2RmOGFmYjk0M2E5ZGI1NTU0NGY1YjQxM2Y3MzNmMTU0NGFhMTdmM2Q0ZjJiZTc0ZDY5NGM4NmY","altText":"200_0200000e00013ac8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000e00013ac8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000e00013ac8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTg3fGltYWdlL2pwZWd8YUdKbUwyZzFZUzh4TlRBMk1qQTJPRFUxT1Rrd01pOHlNREJmTURJd01EQXdNR1V3TURBeE0yRmpPREF3TURFd01HSTJYMFJGTG1wd1p3fDliOTQxNjNjN2RmOGFmYjk0M2E5ZGI1NTU0NGY1YjQxM2Y3MzNmMTU0NGFhMTdmM2Q0ZjJiZTc0ZDY5NGM4NmY","altText":"200_0200000e00013ac8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000e00013ac8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000e00013ac8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTg3fGltYWdlL2pwZWd8YUdKbUwyZzFZUzh4TlRBMk1qQTJPRFUxT1Rrd01pOHlNREJmTURJd01EQXdNR1V3TURBeE0yRmpPREF3TURFd01HSTJYMFJGTG1wd1p3fDliOTQxNjNjN2RmOGFmYjk0M2E5ZGI1NTU0NGY1YjQxM2Y3MzNmMTU0NGFhMTdmM2Q0ZjJiZTc0ZDY5NGM4NmY","altText":"200_0200000e00013ac8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000e00013ac8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000e00013ac8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDU4fGltYWdlL2pwZWd8YURSaEwyZ3dNUzh4TlRBMk1qQTJPVEUwT1RjeU5pOHhNakJmTURJd01EQXdNR1V3TURBeE0yRmpPREF3TURFd01HSTJYMFJGTG1wd1p3fGE2MzNmZWRkMmMxMDEyZmJmYWEzMTgxMGJjNjkyMWJkZGY3MmUyOGNkY2JmOTMyOTdiODQwMDJkNmQ1YjAzMmQ","altText":"120_0200000e00013ac8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000e00013ac8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000e00013ac8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDkyNnxpbWFnZS9qcGVnfGFEUTBMMmhqTVM4eE5UQTJNakEyTnpZME1qTTVPQzh5TURBd1h6QXlNREF3TURCbE1EQXdNVE5oWXpnd01EQXhNREJpTmw5RVJTNXFjR2N8MzE2Y2RjOWMxMjQ5ZDQ3ZDg4MjE4ZjA3YjFjOTZjM2I5MzFlYzFjNzljMjUyMmYyNzAyN2QxYzkyYzkxN2JmYQ","altText":"2000_0200000e00013ac8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000e00013ac8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000e00013ac8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDkyNnxpbWFnZS9qcGVnfGFEUTBMMmhqTVM4eE5UQTJNakEyTnpZME1qTTVPQzh5TURBd1h6QXlNREF3TURCbE1EQXdNVE5oWXpnd01EQXhNREJpTmw5RVJTNXFjR2N8MzE2Y2RjOWMxMjQ5ZDQ3ZDg4MjE4ZjA3YjFjOTZjM2I5MzFlYzFjNzljMjUyMmYyNzAyN2QxYzkyYzkxN2JmYQ","altText":"2000_0200000e00013ac8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000e00013ac8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000e00013ac8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDkyNnxpbWFnZS9qcGVnfGFEUTBMMmhqTVM4eE5UQTJNakEyTnpZME1qTTVPQzh5TURBd1h6QXlNREF3TURCbE1EQXdNVE5oWXpnd01EQXhNREJpTmw5RVJTNXFjR2N8MzE2Y2RjOWMxMjQ5ZDQ3ZDg4MjE4ZjA3YjFjOTZjM2I5MzFlYzFjNzljMjUyMmYyNzAyN2QxYzkyYzkxN2JmYQ","altText":"2000_0200000e00013ac8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000e00013ac8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000e00013ac8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTg3fGltYWdlL2pwZWd8YUdKbUwyZzFZUzh4TlRBMk1qQTJPRFUxT1Rrd01pOHlNREJmTURJd01EQXdNR1V3TURBeE0yRmpPREF3TURFd01HSTJYMFJGTG1wd1p3fDliOTQxNjNjN2RmOGFmYjk0M2E5ZGI1NTU0NGY1YjQxM2Y3MzNmMTU0NGFhMTdmM2Q0ZjJiZTc0ZDY5NGM4NmY","altText":"200_0200000e00013ac8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000e00013ac8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000e00013ac8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTg3fGltYWdlL2pwZWd8YUdKbUwyZzFZUzh4TlRBMk1qQTJPRFUxT1Rrd01pOHlNREJmTURJd01EQXdNR1V3TURBeE0yRmpPREF3TURFd01HSTJYMFJGTG1wd1p3fDliOTQxNjNjN2RmOGFmYjk0M2E5ZGI1NTU0NGY1YjQxM2Y3MzNmMTU0NGFhMTdmM2Q0ZjJiZTc0ZDY5NGM4NmY","altText":"200_0200000e00013ac8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000e00013ac8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000e00013ac8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDkyNnxpbWFnZS9qcGVnfGFEUTBMMmhqTVM4eE5UQTJNakEyTnpZME1qTTVPQzh5TURBd1h6QXlNREF3TURCbE1EQXdNVE5oWXpnd01EQXhNREJpTmw5RVJTNXFjR2N8MzE2Y2RjOWMxMjQ5ZDQ3ZDg4MjE4ZjA3YjFjOTZjM2I5MzFlYzFjNzljMjUyMmYyNzAyN2QxYzkyYzkxN2JmYQ","altText":"2000_0200000e00013ac8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000e00013ac8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000e00013ac8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDkyNnxpbWFnZS9qcGVnfGFHUmpMMmhpWkM4eE5UQTJNakEyTnpjME1EY3dNaTh4TkRRd1h6QXlNREF3TURCbE1EQXdNVE5oWXpnd01EQXhNREJpTmw5RVJTNXFjR2N8YTg0ZGRiMDQ2ZWZhMjQ5NDZhMDBmOTBiZWUwMTZlN2U4ZGRmNWVmMmM3OTljOWIxNTZlODA1NjZhMmNiNTJhMw","altText":"1440_0200000e00013ac8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000e00013ac8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000e00013ac8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDkyNnxpbWFnZS9qcGVnfGFEYzJMMmhpTnk4eE5UQTJNakEyTnprd05EVTBNaTh4TWpnd1h6QXlNREF3TURCbE1EQXdNVE5oWXpnd01EQXhNREJpTmw5RVJTNXFjR2N8MmFlMmI0ZTVkNGMyY2E0MjdiOGE1Yzk0MWMzYWQzYzQxN2MwODM3M2I1MzM2ZjdmM2JiZjZiNzJmM2IwZDQ3Yw","altText":"1280_0200000e00013ac8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000e00013ac8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000e00013ac8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDkyNnxpbWFnZS9qcGVnfGFHSTBMMmhpTmk4eE5UQTJNakEyTnprM01EQTNPQzh4TURJMFh6QXlNREF3TURCbE1EQXdNVE5oWXpnd01EQXhNREJpTmw5RVJTNXFjR2N8OGU1ZmUzMDM0ZjgzNjdhNGM5NzBjYTg2MmMzZjZhNzgwM2UzZmY1OGMzZmI3MmViMzJhZmJjMzM2NmUyZGIwZA","altText":"1024_0200000e00013ac8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000e00013ac8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000e00013ac8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzk4NXxpbWFnZS9qcGVnfGFHWmhMMmcyT0M4eE5UQTJNakEyT0RFd01URTFNQzgzTmpoZk1ESXdNREF3TUdVd01EQXhNMkZqT0RBd01ERXdNR0kyWDBSRkxtcHdad3w1NjExMGJlNDdkYmExMjA4ZTVjYWMxMWJhMjdmMzRjZWQ5MTU3ODlmZTdmNjBmNDQ0YjQ1NTA3MDM5OTU4NTJj","altText":"768_0200000e00013ac8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000e00013ac8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000e00013ac8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTA4NHxpbWFnZS9qcGVnfGFEaGtMMmcyTkM4eE5UQTJNakEyT0RJNU56YzFPQzgwT0RCZk1ESXdNREF3TUdVd01EQXhNMkZqT0RBd01ERXdNR0kyWDBSRkxtcHdad3w3MmI5OTAzMjYyNTAxZTZlNmZkZDMxZGVkNGZjMTJkODkwMGMwOGYyZTQwZWQwZjU5Yzg2MjM4MGRmYjM5NTgw","altText":"480_0200000e00013ac8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000e00013ac8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000e00013ac8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTg3fGltYWdlL2pwZWd8YUdKbUwyZzFZUzh4TlRBMk1qQTJPRFUxT1Rrd01pOHlNREJmTURJd01EQXdNR1V3TURBeE0yRmpPREF3TURFd01HSTJYMFJGTG1wd1p3fDliOTQxNjNjN2RmOGFmYjk0M2E5ZGI1NTU0NGY1YjQxM2Y3MzNmMTU0NGFhMTdmM2Q0ZjJiZTc0ZDY5NGM4NmY","altText":"200_0200000e00013ac8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000e00013ac8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000e00013ac8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDU4fGltYWdlL2pwZWd8YURSaEwyZ3dNUzh4TlRBMk1qQTJPVEUwT1RjeU5pOHhNakJmTURJd01EQXdNR1V3TURBeE0yRmpPREF3TURFd01HSTJYMFJGTG1wd1p3fGE2MzNmZWRkMmMxMDEyZmJmYWEzMTgxMGJjNjkyMWJkZGY3MmUyOGNkY2JmOTMyOTdiODQwMDJkNmQ1YjAzMmQ","altText":"120_0200000e00013ac8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000e00013ac8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNjgzNjJ8aW1hZ2UvanBlZ3xhRGhoTDJoa1lpOHhOVEEyTWpBMk5qZ3lNekU1T0F8NTJhMjA1NDQxNmNlMzA5YjZjMWIxZDhiNWZmYmMxNmU4ZWU5OThhNDdmODAxYmZhMDdkMzFmMDg2YTBmYTgwYg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000e00013ac8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00027876000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjQ5OXxpbWFnZS9qcGVnfGFESmpMMmd6Wmk4eE5UQTJOekk0TVRZeU1UQXlNaTh5TURBd1h6QXlNREF3TURCa01EQXdNamM0TnpZd01EQXhNREJpTmw5RVJTNXFjR2N8MTI1ZDJhZDczNDdlNTE4MTlkZThiZjIwNWEwYWI4YjgxNjM0NmQyYmU5NTJmNTM4YzBjN2I3NDNhM2JlZjVhNA","altText":"2000_0200000d00027876000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00027876000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00027876000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjQ5OXxpbWFnZS9qcGVnfGFESmpMMmd6Wmk4eE5UQTJOekk0TVRZeU1UQXlNaTh5TURBd1h6QXlNREF3TURCa01EQXdNamM0TnpZd01EQXhNREJpTmw5RVJTNXFjR2N8MTI1ZDJhZDczNDdlNTE4MTlkZThiZjIwNWEwYWI4YjgxNjM0NmQyYmU5NTJmNTM4YzBjN2I3NDNhM2JlZjVhNA","altText":"2000_0200000d00027876000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00027876000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00027876000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjQ5OXxpbWFnZS9qcGVnfGFESmpMMmd6Wmk4eE5UQTJOekk0TVRZeU1UQXlNaTh5TURBd1h6QXlNREF3TURCa01EQXdNamM0TnpZd01EQXhNREJpTmw5RVJTNXFjR2N8MTI1ZDJhZDczNDdlNTE4MTlkZThiZjIwNWEwYWI4YjgxNjM0NmQyYmU5NTJmNTM4YzBjN2I3NDNhM2JlZjVhNA","altText":"2000_0200000d00027876000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00027876000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00027876000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjU3fGltYWdlL2pwZWd8YURKaEwyaGhZeTh4TlRBMk56STRNamN3TWpNMk5pOHlNREJmTURJd01EQXdNR1F3TURBeU56ZzNOakF3TURFd01HSTJYMFJGTG1wd1p3fDdjNDUxNjRjYWQwYzgxZDRmNzFlY2U3YjliNTk2YmU1YTI2OGQxN2JkMTBlNjBlNzQ2YzczOWM3MjRhNDBmMzc","altText":"200_0200000d00027876000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00027876000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00027876000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjU3fGltYWdlL2pwZWd8YURKaEwyaGhZeTh4TlRBMk56STRNamN3TWpNMk5pOHlNREJmTURJd01EQXdNR1F3TURBeU56ZzNOakF3TURFd01HSTJYMFJGTG1wd1p3fDdjNDUxNjRjYWQwYzgxZDRmNzFlY2U3YjliNTk2YmU1YTI2OGQxN2JkMTBlNjBlNzQ2YzczOWM3MjRhNDBmMzc","altText":"200_0200000d00027876000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00027876000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00027876000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjQ5OXxpbWFnZS9qcGVnfGFESmpMMmd6Wmk4eE5UQTJOekk0TVRZeU1UQXlNaTh5TURBd1h6QXlNREF3TURCa01EQXdNamM0TnpZd01EQXhNREJpTmw5RVJTNXFjR2N8MTI1ZDJhZDczNDdlNTE4MTlkZThiZjIwNWEwYWI4YjgxNjM0NmQyYmU5NTJmNTM4YzBjN2I3NDNhM2JlZjVhNA","altText":"2000_0200000d00027876000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00027876000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00027876000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjQ5OXxpbWFnZS9qcGVnfGFHVTRMMmcwTlM4eE5UQTJOekk0TVRneE56WXpNQzh4TkRRd1h6QXlNREF3TURCa01EQXdNamM0TnpZd01EQXhNREJpTmw5RVJTNXFjR2N8ZWM4OWFiNDBhNTBjMjk3NWMyYTg2MjAyN2Q5MGI0ZTdlM2VhMDdiNmE2NjJhZmMxZTM0ZjE5ZmQ0ZjI5ZDQwMg","altText":"1440_0200000d00027876000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000d00027876000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00027876000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjQ5OXxpbWFnZS9qcGVnfGFERXlMMmcwWVM4eE5UQTJOekk0TVRrNE1UUTNNQzh4TWpnd1h6QXlNREF3TURCa01EQXdNamM0TnpZd01EQXhNREJpTmw5RVJTNXFjR2N8ZTUxMjFjMTNmYzEzZDcyYjQ3ODYxZDYxOGNjNTAwMzkyZTAwNGQzNDg5YzUzNjY3MTY0ZWMyODJjMDQ3NGYxYg","altText":"1280_0200000d00027876000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000d00027876000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00027876000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NjExMnxpbWFnZS9qcGVnfGFEZGlMMmc1T0M4eE5UQTJOekk0TWpFM09EQTNPQzh4TURJMFh6QXlNREF3TURCa01EQXdNamM0TnpZd01EQXhNREJpTmw5RVJTNXFjR2N8M2VlNjVmYmI2MmQ1ZDY2YjI0MGNiOTYxYjI2MDkyYWY5YWI2YTA5OGMyZTQ2OTE3ZGMwNWQzMmUyNTAwMzVhNA","altText":"1024_0200000d00027876000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000d00027876000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00027876000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjkyM3xpbWFnZS9qcGVnfGFEaGhMMmc1WlM4eE5UQTJOekk0TWpNd09URTFNQzgzTmpoZk1ESXdNREF3TUdRd01EQXlOemczTmpBd01ERXdNR0kyWDBSRkxtcHdad3xmZGFkMWU0YmJiZDI1ZTdjN2RhM2MwZmEzYjQxMjM5ZjY5NjI4OWMzYTI1N2FmYTQ5MjdlMzI2MjQ2ZGFiNWQx","altText":"768_0200000d00027876000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000d00027876000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00027876000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTE3M3xpbWFnZS9qcGVnfGFHSXpMMmhoTWk4eE5UQTJOekk0TWpRM01qazVNQzgwT0RCZk1ESXdNREF3TUdRd01EQXlOemczTmpBd01ERXdNR0kyWDBSRkxtcHdad3w1MDY1MTJlYmJhYzdhNTFjOGVhMzNiMjhkYjZiNzg4NGE4NzE3MDM1MDhhNjM1ZDUyNmQxMDk2YzZiMTMwNzYx","altText":"480_0200000d00027876000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000d00027876000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00027876000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjU3fGltYWdlL2pwZWd8YURKaEwyaGhZeTh4TlRBMk56STRNamN3TWpNMk5pOHlNREJmTURJd01EQXdNR1F3TURBeU56ZzNOakF3TURFd01HSTJYMFJGTG1wd1p3fDdjNDUxNjRjYWQwYzgxZDRmNzFlY2U3YjliNTk2YmU1YTI2OGQxN2JkMTBlNjBlNzQ2YzczOWM3MjRhNDBmMzc","altText":"200_0200000d00027876000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00027876000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00027876000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDYzfGltYWdlL2pwZWd8YURnMUwyaG1ZUzh4TlRBMk56STRNekkxT1RReU1pOHhNakJmTURJd01EQXdNR1F3TURBeU56ZzNOakF3TURFd01HSTJYMFJGTG1wd1p3fDk0ZDE1OTI3MDVmNzIzNjQwODdkZmZjZjdkMzJkNjE3Y2QwMWZkMDE2OTI0ZGFkZmM2NjAyNDZiYjQ2YTNhMTM","altText":"120_0200000d00027876000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000d00027876000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODU1Mjh8aW1hZ2UvanBlZ3xhR1UwTDJnek1DOHhOVEEyTnpJNE1EUTNOREUwTWd8OTE0NmNjNjg2MmQ4ODQ5MGVhNzgzYjMyNzI0NDllYjJmOGZjZGM1ZmVjZGQ3YmZiMjM0YWNhNzA2MjM3YWYzOA","altText":"","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000d00027876000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000e00013ac8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDkyNnxpbWFnZS9qcGVnfGFEUTBMMmhqTVM4eE5UQTJNakEyTnpZME1qTTVPQzh5TURBd1h6QXlNREF3TURCbE1EQXdNVE5oWXpnd01EQXhNREJpTmw5RVJTNXFjR2N8MzE2Y2RjOWMxMjQ5ZDQ3ZDg4MjE4ZjA3YjFjOTZjM2I5MzFlYzFjNzljMjUyMmYyNzAyN2QxYzkyYzkxN2JmYQ","altText":"2000_0200000e00013ac8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000e00013ac8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000e00013ac8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDkyNnxpbWFnZS9qcGVnfGFEUTBMMmhqTVM4eE5UQTJNakEyTnpZME1qTTVPQzh5TURBd1h6QXlNREF3TURCbE1EQXdNVE5oWXpnd01EQXhNREJpTmw5RVJTNXFjR2N8MzE2Y2RjOWMxMjQ5ZDQ3ZDg4MjE4ZjA3YjFjOTZjM2I5MzFlYzFjNzljMjUyMmYyNzAyN2QxYzkyYzkxN2JmYQ","altText":"2000_0200000e00013ac8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000e00013ac8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000e00013ac8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDkyNnxpbWFnZS9qcGVnfGFEUTBMMmhqTVM4eE5UQTJNakEyTnpZME1qTTVPQzh5TURBd1h6QXlNREF3TURCbE1EQXdNVE5oWXpnd01EQXhNREJpTmw5RVJTNXFjR2N8MzE2Y2RjOWMxMjQ5ZDQ3ZDg4MjE4ZjA3YjFjOTZjM2I5MzFlYzFjNzljMjUyMmYyNzAyN2QxYzkyYzkxN2JmYQ","altText":"2000_0200000e00013ac8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000e00013ac8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000e00013ac8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTg3fGltYWdlL2pwZWd8YUdKbUwyZzFZUzh4TlRBMk1qQTJPRFUxT1Rrd01pOHlNREJmTURJd01EQXdNR1V3TURBeE0yRmpPREF3TURFd01HSTJYMFJGTG1wd1p3fDliOTQxNjNjN2RmOGFmYjk0M2E5ZGI1NTU0NGY1YjQxM2Y3MzNmMTU0NGFhMTdmM2Q0ZjJiZTc0ZDY5NGM4NmY","altText":"200_0200000e00013ac8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000e00013ac8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000e00013ac8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTg3fGltYWdlL2pwZWd8YUdKbUwyZzFZUzh4TlRBMk1qQTJPRFUxT1Rrd01pOHlNREJmTURJd01EQXdNR1V3TURBeE0yRmpPREF3TURFd01HSTJYMFJGTG1wd1p3fDliOTQxNjNjN2RmOGFmYjk0M2E5ZGI1NTU0NGY1YjQxM2Y3MzNmMTU0NGFhMTdmM2Q0ZjJiZTc0ZDY5NGM4NmY","altText":"200_0200000e00013ac8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000e00013ac8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000e00013ac8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDkyNnxpbWFnZS9qcGVnfGFEUTBMMmhqTVM4eE5UQTJNakEyTnpZME1qTTVPQzh5TURBd1h6QXlNREF3TURCbE1EQXdNVE5oWXpnd01EQXhNREJpTmw5RVJTNXFjR2N8MzE2Y2RjOWMxMjQ5ZDQ3ZDg4MjE4ZjA3YjFjOTZjM2I5MzFlYzFjNzljMjUyMmYyNzAyN2QxYzkyYzkxN2JmYQ","altText":"2000_0200000e00013ac8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000e00013ac8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000e00013ac8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDkyNnxpbWFnZS9qcGVnfGFHUmpMMmhpWkM4eE5UQTJNakEyTnpjME1EY3dNaTh4TkRRd1h6QXlNREF3TURCbE1EQXdNVE5oWXpnd01EQXhNREJpTmw5RVJTNXFjR2N8YTg0ZGRiMDQ2ZWZhMjQ5NDZhMDBmOTBiZWUwMTZlN2U4ZGRmNWVmMmM3OTljOWIxNTZlODA1NjZhMmNiNTJhMw","altText":"1440_0200000e00013ac8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000e00013ac8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000e00013ac8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDkyNnxpbWFnZS9qcGVnfGFEYzJMMmhpTnk4eE5UQTJNakEyTnprd05EVTBNaTh4TWpnd1h6QXlNREF3TURCbE1EQXdNVE5oWXpnd01EQXhNREJpTmw5RVJTNXFjR2N8MmFlMmI0ZTVkNGMyY2E0MjdiOGE1Yzk0MWMzYWQzYzQxN2MwODM3M2I1MzM2ZjdmM2JiZjZiNzJmM2IwZDQ3Yw","altText":"1280_0200000e00013ac8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000e00013ac8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000e00013ac8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDkyNnxpbWFnZS9qcGVnfGFHSTBMMmhpTmk4eE5UQTJNakEyTnprM01EQTNPQzh4TURJMFh6QXlNREF3TURCbE1EQXdNVE5oWXpnd01EQXhNREJpTmw5RVJTNXFjR2N8OGU1ZmUzMDM0ZjgzNjdhNGM5NzBjYTg2MmMzZjZhNzgwM2UzZmY1OGMzZmI3MmViMzJhZmJjMzM2NmUyZGIwZA","altText":"1024_0200000e00013ac8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000e00013ac8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000e00013ac8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzk4NXxpbWFnZS9qcGVnfGFHWmhMMmcyT0M4eE5UQTJNakEyT0RFd01URTFNQzgzTmpoZk1ESXdNREF3TUdVd01EQXhNMkZqT0RBd01ERXdNR0kyWDBSRkxtcHdad3w1NjExMGJlNDdkYmExMjA4ZTVjYWMxMWJhMjdmMzRjZWQ5MTU3ODlmZTdmNjBmNDQ0YjQ1NTA3MDM5OTU4NTJj","altText":"768_0200000e00013ac8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000e00013ac8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000e00013ac8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTA4NHxpbWFnZS9qcGVnfGFEaGtMMmcyTkM4eE5UQTJNakEyT0RJNU56YzFPQzgwT0RCZk1ESXdNREF3TUdVd01EQXhNMkZqT0RBd01ERXdNR0kyWDBSRkxtcHdad3w3MmI5OTAzMjYyNTAxZTZlNmZkZDMxZGVkNGZjMTJkODkwMGMwOGYyZTQwZWQwZjU5Yzg2MjM4MGRmYjM5NTgw","altText":"480_0200000e00013ac8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000e00013ac8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000e00013ac8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTg3fGltYWdlL2pwZWd8YUdKbUwyZzFZUzh4TlRBMk1qQTJPRFUxT1Rrd01pOHlNREJmTURJd01EQXdNR1V3TURBeE0yRmpPREF3TURFd01HSTJYMFJGTG1wd1p3fDliOTQxNjNjN2RmOGFmYjk0M2E5ZGI1NTU0NGY1YjQxM2Y3MzNmMTU0NGFhMTdmM2Q0ZjJiZTc0ZDY5NGM4NmY","altText":"200_0200000e00013ac8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000e00013ac8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000e00013ac8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDU4fGltYWdlL2pwZWd8YURSaEwyZ3dNUzh4TlRBMk1qQTJPVEUwT1RjeU5pOHhNakJmTURJd01EQXdNR1V3TURBeE0yRmpPREF3TURFd01HSTJYMFJGTG1wd1p3fGE2MzNmZWRkMmMxMDEyZmJmYWEzMTgxMGJjNjkyMWJkZGY3MmUyOGNkY2JmOTMyOTdiODQwMDJkNmQ1YjAzMmQ","altText":"120_0200000e00013ac8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000e00013ac8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNjgzNjJ8aW1hZ2UvanBlZ3xhRGhoTDJoa1lpOHhOVEEyTWpBMk5qZ3lNekU1T0F8NTJhMjA1NDQxNmNlMzA5YjZjMWIxZDhiNWZmYmMxNmU4ZWU5OThhNDdmODAxYmZhMDdkMzFmMDg2YTBmYTgwYg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000e00013ac8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00027876000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjQ5OXxpbWFnZS9qcGVnfGFESmpMMmd6Wmk4eE5UQTJOekk0TVRZeU1UQXlNaTh5TURBd1h6QXlNREF3TURCa01EQXdNamM0TnpZd01EQXhNREJpTmw5RVJTNXFjR2N8MTI1ZDJhZDczNDdlNTE4MTlkZThiZjIwNWEwYWI4YjgxNjM0NmQyYmU5NTJmNTM4YzBjN2I3NDNhM2JlZjVhNA","altText":"2000_0200000d00027876000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00027876000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00027876000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjQ5OXxpbWFnZS9qcGVnfGFESmpMMmd6Wmk4eE5UQTJOekk0TVRZeU1UQXlNaTh5TURBd1h6QXlNREF3TURCa01EQXdNamM0TnpZd01EQXhNREJpTmw5RVJTNXFjR2N8MTI1ZDJhZDczNDdlNTE4MTlkZThiZjIwNWEwYWI4YjgxNjM0NmQyYmU5NTJmNTM4YzBjN2I3NDNhM2JlZjVhNA","altText":"2000_0200000d00027876000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00027876000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00027876000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjQ5OXxpbWFnZS9qcGVnfGFESmpMMmd6Wmk4eE5UQTJOekk0TVRZeU1UQXlNaTh5TURBd1h6QXlNREF3TURCa01EQXdNamM0TnpZd01EQXhNREJpTmw5RVJTNXFjR2N8MTI1ZDJhZDczNDdlNTE4MTlkZThiZjIwNWEwYWI4YjgxNjM0NmQyYmU5NTJmNTM4YzBjN2I3NDNhM2JlZjVhNA","altText":"2000_0200000d00027876000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00027876000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00027876000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjU3fGltYWdlL2pwZWd8YURKaEwyaGhZeTh4TlRBMk56STRNamN3TWpNMk5pOHlNREJmTURJd01EQXdNR1F3TURBeU56ZzNOakF3TURFd01HSTJYMFJGTG1wd1p3fDdjNDUxNjRjYWQwYzgxZDRmNzFlY2U3YjliNTk2YmU1YTI2OGQxN2JkMTBlNjBlNzQ2YzczOWM3MjRhNDBmMzc","altText":"200_0200000d00027876000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00027876000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00027876000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjU3fGltYWdlL2pwZWd8YURKaEwyaGhZeTh4TlRBMk56STRNamN3TWpNMk5pOHlNREJmTURJd01EQXdNR1F3TURBeU56ZzNOakF3TURFd01HSTJYMFJGTG1wd1p3fDdjNDUxNjRjYWQwYzgxZDRmNzFlY2U3YjliNTk2YmU1YTI2OGQxN2JkMTBlNjBlNzQ2YzczOWM3MjRhNDBmMzc","altText":"200_0200000d00027876000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00027876000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00027876000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjQ5OXxpbWFnZS9qcGVnfGFESmpMMmd6Wmk4eE5UQTJOekk0TVRZeU1UQXlNaTh5TURBd1h6QXlNREF3TURCa01EQXdNamM0TnpZd01EQXhNREJpTmw5RVJTNXFjR2N8MTI1ZDJhZDczNDdlNTE4MTlkZThiZjIwNWEwYWI4YjgxNjM0NmQyYmU5NTJmNTM4YzBjN2I3NDNhM2JlZjVhNA","altText":"2000_0200000d00027876000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00027876000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00027876000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjQ5OXxpbWFnZS9qcGVnfGFHVTRMMmcwTlM4eE5UQTJOekk0TVRneE56WXpNQzh4TkRRd1h6QXlNREF3TURCa01EQXdNamM0TnpZd01EQXhNREJpTmw5RVJTNXFjR2N8ZWM4OWFiNDBhNTBjMjk3NWMyYTg2MjAyN2Q5MGI0ZTdlM2VhMDdiNmE2NjJhZmMxZTM0ZjE5ZmQ0ZjI5ZDQwMg","altText":"1440_0200000d00027876000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000d00027876000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00027876000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjQ5OXxpbWFnZS9qcGVnfGFERXlMMmcwWVM4eE5UQTJOekk0TVRrNE1UUTNNQzh4TWpnd1h6QXlNREF3TURCa01EQXdNamM0TnpZd01EQXhNREJpTmw5RVJTNXFjR2N8ZTUxMjFjMTNmYzEzZDcyYjQ3ODYxZDYxOGNjNTAwMzkyZTAwNGQzNDg5YzUzNjY3MTY0ZWMyODJjMDQ3NGYxYg","altText":"1280_0200000d00027876000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000d00027876000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00027876000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NjExMnxpbWFnZS9qcGVnfGFEZGlMMmc1T0M4eE5UQTJOekk0TWpFM09EQTNPQzh4TURJMFh6QXlNREF3TURCa01EQXdNamM0TnpZd01EQXhNREJpTmw5RVJTNXFjR2N8M2VlNjVmYmI2MmQ1ZDY2YjI0MGNiOTYxYjI2MDkyYWY5YWI2YTA5OGMyZTQ2OTE3ZGMwNWQzMmUyNTAwMzVhNA","altText":"1024_0200000d00027876000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000d00027876000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00027876000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjkyM3xpbWFnZS9qcGVnfGFEaGhMMmc1WlM4eE5UQTJOekk0TWpNd09URTFNQzgzTmpoZk1ESXdNREF3TUdRd01EQXlOemczTmpBd01ERXdNR0kyWDBSRkxtcHdad3xmZGFkMWU0YmJiZDI1ZTdjN2RhM2MwZmEzYjQxMjM5ZjY5NjI4OWMzYTI1N2FmYTQ5MjdlMzI2MjQ2ZGFiNWQx","altText":"768_0200000d00027876000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000d00027876000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00027876000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTE3M3xpbWFnZS9qcGVnfGFHSXpMMmhoTWk4eE5UQTJOekk0TWpRM01qazVNQzgwT0RCZk1ESXdNREF3TUdRd01EQXlOemczTmpBd01ERXdNR0kyWDBSRkxtcHdad3w1MDY1MTJlYmJhYzdhNTFjOGVhMzNiMjhkYjZiNzg4NGE4NzE3MDM1MDhhNjM1ZDUyNmQxMDk2YzZiMTMwNzYx","altText":"480_0200000d00027876000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000d00027876000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00027876000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjU3fGltYWdlL2pwZWd8YURKaEwyaGhZeTh4TlRBMk56STRNamN3TWpNMk5pOHlNREJmTURJd01EQXdNR1F3TURBeU56ZzNOakF3TURFd01HSTJYMFJGTG1wd1p3fDdjNDUxNjRjYWQwYzgxZDRmNzFlY2U3YjliNTk2YmU1YTI2OGQxN2JkMTBlNjBlNzQ2YzczOWM3MjRhNDBmMzc","altText":"200_0200000d00027876000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00027876000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00027876000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDYzfGltYWdlL2pwZWd8YURnMUwyaG1ZUzh4TlRBMk56STRNekkxT1RReU1pOHhNakJmTURJd01EQXdNR1F3TURBeU56ZzNOakF3TURFd01HSTJYMFJGTG1wd1p3fDk0ZDE1OTI3MDVmNzIzNjQwODdkZmZjZjdkMzJkNjE3Y2QwMWZkMDE2OTI0ZGFkZmM2NjAyNDZiYjQ2YTNhMTM","altText":"120_0200000d00027876000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000d00027876000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODU1Mjh8aW1hZ2UvanBlZ3xhR1UwTDJnek1DOHhOVEEyTnpJNE1EUTNOREUwTWd8OTE0NmNjNjg2MmQ4ODQ5MGVhNzgzYjMyNzI0NDllYjJmOGZjZGM1ZmVjZGQ3YmZiMjM0YWNhNzA2MjM3YWYzOA","altText":"","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000d00027876000100b6_DE.jpg"}],"categories":[{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null},{"code":"10004","name":"Pluggable Connectors","url":"/c/pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"The right solution for every application: Whether on the printed circuit board, in the control cabinet or for lighting connection, WAGO's pluggable connectors quickly and easily connect to the widest variety of applications.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-pluggable-connectors"},{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"50004","name":"Pluggable Connection Systems","url":"/c/pluggable-connection-systems","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connection-systems","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"806-112","stock":null,"url":"/pluggable-connectors/pcb-connector-strip/p/806-112","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["806-112","bushingterminalblock"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4045454077044","primaryCategoryName":"Pluggable Connectors","numberContentUnits":60.0,"numberPackageUnits":60.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"2-conductor female connector","primaryImageUrl":null,"productGroup":null,"nameEn":"2-conductor female connector; 1.5 mm²; Pin spacing 5 mm; 12-pole; gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51160399","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Pluggable PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}