[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"806-210","name":"2-conductor female connector; 1.5 mm²; Pin spacing 5 mm; 10-pole; gray","url":"/pluggable-connectors/pcb-connector-strip-with-removal-aid/p/806-210","description":"<h2>Pluggable pcb terminal block, 806 Series, gray</h2><br/><br/>Our pluggable pcb terminal block (item number 806-210) simplifies electrical installations. Strip lengths must be between 9 mm and 10 mm when connecting conductors to pluggable pcb terminal block. Featuring one conductor terminal along with Push-in CAGE CLAMP®, this product delivers reliable performance. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. Both solid and fine-stranded conductors with ferrules can be plugged in without the need for tools—all thanks to its pluggable design. The item's dimensions are 51.5 x 23.3 x 19.8 mm (width x height x depth). Depending on the conductor type, pluggable pcb terminal block is designed for conductor cross sections ranging from 0.2 mm² to 1.5 mm². Up to ten potentials / ten poles can be connected to this terminal strip using twenty clamping points on one level. The clamping spring is made of chrome-nickel spring steel (CrNi), the gray housing is made of polyamide (PA66) for insulation, and the contacts are made of copper alloy. The contact surface is coated with tin.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMDU1MTF8aW1hZ2UvanBlZ3xhR0l6TDJobE1TOHhOVEEyTXprek1qazJNRGM1T0F8ODlmNjBjYmFhYmUwMzY4NTc3MGY0OTE5OGU0OThiMjUwZjkwNjFkMzNmODQ1YTM1ODkyNGZiMWJiMzkzY2UxNQ","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000e00013b55000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000e00013b55000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzY5M3xpbWFnZS9qcGVnfGFHTTFMMmczTnk4eE5UQTJNemt6TXprM05qWXdOaTh5TURBd1h6QXlNREF3TURCbE1EQXdNVE5pTlRVd01EQXhNREJpTmw5RVJTNXFjR2N8MTQ1MjAzNzRiOTI1NzkyYjNjMzdmYmNiNjdiMjViNDI1NjE4NGVmZDA5MzA3MzgwMGY1ZWE0ZjYwNzNlM2FhNA","altText":"2000_0200000e00013b55000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000e00013b55000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000e00013b55000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzY5M3xpbWFnZS9qcGVnfGFHTTFMMmczTnk4eE5UQTJNemt6TXprM05qWXdOaTh5TURBd1h6QXlNREF3TURCbE1EQXdNVE5pTlRVd01EQXhNREJpTmw5RVJTNXFjR2N8MTQ1MjAzNzRiOTI1NzkyYjNjMzdmYmNiNjdiMjViNDI1NjE4NGVmZDA5MzA3MzgwMGY1ZWE0ZjYwNzNlM2FhNA","altText":"2000_0200000e00013b55000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000e00013b55000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000e00013b55000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzY5M3xpbWFnZS9qcGVnfGFHTTFMMmczTnk4eE5UQTJNemt6TXprM05qWXdOaTh5TURBd1h6QXlNREF3TURCbE1EQXdNVE5pTlRVd01EQXhNREJpTmw5RVJTNXFjR2N8MTQ1MjAzNzRiOTI1NzkyYjNjMzdmYmNiNjdiMjViNDI1NjE4NGVmZDA5MzA3MzgwMGY1ZWE0ZjYwNzNlM2FhNA","altText":"2000_0200000e00013b55000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000e00013b55000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000e00013b55000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzY5M3xpbWFnZS9qcGVnfGFHTTFMMmczTnk4eE5UQTJNemt6TXprM05qWXdOaTh5TURBd1h6QXlNREF3TURCbE1EQXdNVE5pTlRVd01EQXhNREJpTmw5RVJTNXFjR2N8MTQ1MjAzNzRiOTI1NzkyYjNjMzdmYmNiNjdiMjViNDI1NjE4NGVmZDA5MzA3MzgwMGY1ZWE0ZjYwNzNlM2FhNA","altText":"2000_0200000e00013b55000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000e00013b55000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000e00013b55000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzY5M3xpbWFnZS9qcGVnfGFHRXdMMmd5T1M4eE5UQTJNemt6TkRFME1EUTBOaTh4TkRRd1h6QXlNREF3TURCbE1EQXdNVE5pTlRVd01EQXhNREJpTmw5RVJTNXFjR2N8ZmYxMWU0OTk5YzAyZmNjYTAwNzM1NjU2ZjRmYzM1OTA1YmI2MDhjZWNmZDI5MjNlMTE4ZDE1ZWY1ZWFlNjJmMQ","altText":"1440_0200000e00013b55000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000e00013b55000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000e00013b55000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzY5M3xpbWFnZS9qcGVnfGFEUmlMMmd5Tmk4eE5UQTJNemt6TkRJek9EYzFNQzh4TWpnd1h6QXlNREF3TURCbE1EQXdNVE5pTlRVd01EQXhNREJpTmw5RVJTNXFjR2N8NjE1M2VmOGE2ZjJiODQ2NGFlMmEwMmQ3NjNmM2Q3OTJkYzMyNjYzMzBkZTcxYjJiYTJlNjlmMGE4MmU4OTQwNA","altText":"1280_0200000e00013b55000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000e00013b55000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000e00013b55000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzY5M3xpbWFnZS9qcGVnfGFEaGpMMmd5TWk4eE5UQTJNemt6TkRNMk9UZ3lNaTh4TURJMFh6QXlNREF3TURCbE1EQXdNVE5pTlRVd01EQXhNREJpTmw5RVJTNXFjR2N8OWI0NGZiMzNiMzY4ZmQ2YjA4MzEwMWU5NzIxNzg2Y2U5ZmZmMzBkMTczMDgwYjg2ZGI5YzI3NmZjODVlYTM0Nw","altText":"1024_0200000e00013b55000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000e00013b55000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000e00013b55000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTg0NnxpbWFnZS9qcGVnfGFEWmhMMmd4WXk4eE5UQTJNemt6TkRVd01EZzVOQzgzTmpoZk1ESXdNREF3TUdVd01EQXhNMkkxTlRBd01ERXdNR0kyWDBSRkxtcHdad3wzNjcwYTdhMDE2N2ZjMjhhMTBkNzk5ZTMxZDZhMGUzNDY5ZGFlYTdkYmRiNThlZmUzMzU0NDYwOWE1MDI0Mzc5","altText":"768_0200000e00013b55000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000e00013b55000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000e00013b55000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzA1MnxpbWFnZS9qcGVnfGFHRmlMMmd4T0M4eE5UQTJNemt6TkRZek1UazJOaTgwT0RCZk1ESXdNREF3TUdVd01EQXhNMkkxTlRBd01ERXdNR0kyWDBSRkxtcHdad3wyY2RmMDgyNmYxNjg0NTU0OTdkMTc5YmJjMzU2NGQ3NzJlMTgxYTc2ZTYxYzAzNWU1YWE1YzU2ZmZlZGQxY2E5","altText":"480_0200000e00013b55000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000e00013b55000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000e00013b55000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzk2fGltYWdlL2pwZWd8YURnekwyZ3hNUzh4TlRBMk16a3pORGcyTVRNME1pOHlNREJmTURJd01EQXdNR1V3TURBeE0ySTFOVEF3TURFd01HSTJYMFJGTG1wd1p3fDk5N2I3ZTQ3ZjI4NTMzOTk5YWYwMmViOTllMTcyZWQ2OWQxYTI3OWEyNDUxMDBiYzUzMzhiYjYxNTE0YjgyYWE","altText":"200_0200000e00013b55000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000e00013b55000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000e00013b55000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzk2fGltYWdlL2pwZWd8YURnekwyZ3hNUzh4TlRBMk16a3pORGcyTVRNME1pOHlNREJmTURJd01EQXdNR1V3TURBeE0ySTFOVEF3TURFd01HSTJYMFJGTG1wd1p3fDk5N2I3ZTQ3ZjI4NTMzOTk5YWYwMmViOTllMTcyZWQ2OWQxYTI3OWEyNDUxMDBiYzUzMzhiYjYxNTE0YjgyYWE","altText":"200_0200000e00013b55000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000e00013b55000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000e00013b55000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzk2fGltYWdlL2pwZWd8YURnekwyZ3hNUzh4TlRBMk16a3pORGcyTVRNME1pOHlNREJmTURJd01EQXdNR1V3TURBeE0ySTFOVEF3TURFd01HSTJYMFJGTG1wd1p3fDk5N2I3ZTQ3ZjI4NTMzOTk5YWYwMmViOTllMTcyZWQ2OWQxYTI3OWEyNDUxMDBiYzUzMzhiYjYxNTE0YjgyYWE","altText":"200_0200000e00013b55000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000e00013b55000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000e00013b55000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjk0fGltYWdlL2pwZWd8YURjMEwyZzBOeTh4TlRBMk16a3pOVE00TlRZek1DOHhNakJmTURJd01EQXdNR1V3TURBeE0ySTFOVEF3TURFd01HSTJYMFJGTG1wd1p3fGUwMTgzMTI3ZjQ2NGI5MWEyYmRhYWY5NDZiZDI3OTQwMzRjZDdhZWEwMGZmMTQ2NzI2ZDI1YmQ1ZGY0NmViODk","altText":"120_0200000e00013b55000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000e00013b55000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000e00013b55000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzY5M3xpbWFnZS9qcGVnfGFHTTFMMmczTnk4eE5UQTJNemt6TXprM05qWXdOaTh5TURBd1h6QXlNREF3TURCbE1EQXdNVE5pTlRVd01EQXhNREJpTmw5RVJTNXFjR2N8MTQ1MjAzNzRiOTI1NzkyYjNjMzdmYmNiNjdiMjViNDI1NjE4NGVmZDA5MzA3MzgwMGY1ZWE0ZjYwNzNlM2FhNA","altText":"2000_0200000e00013b55000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000e00013b55000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000e00013b55000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzY5M3xpbWFnZS9qcGVnfGFHTTFMMmczTnk4eE5UQTJNemt6TXprM05qWXdOaTh5TURBd1h6QXlNREF3TURCbE1EQXdNVE5pTlRVd01EQXhNREJpTmw5RVJTNXFjR2N8MTQ1MjAzNzRiOTI1NzkyYjNjMzdmYmNiNjdiMjViNDI1NjE4NGVmZDA5MzA3MzgwMGY1ZWE0ZjYwNzNlM2FhNA","altText":"2000_0200000e00013b55000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000e00013b55000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000e00013b55000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzY5M3xpbWFnZS9qcGVnfGFHTTFMMmczTnk4eE5UQTJNemt6TXprM05qWXdOaTh5TURBd1h6QXlNREF3TURCbE1EQXdNVE5pTlRVd01EQXhNREJpTmw5RVJTNXFjR2N8MTQ1MjAzNzRiOTI1NzkyYjNjMzdmYmNiNjdiMjViNDI1NjE4NGVmZDA5MzA3MzgwMGY1ZWE0ZjYwNzNlM2FhNA","altText":"2000_0200000e00013b55000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000e00013b55000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000e00013b55000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzk2fGltYWdlL2pwZWd8YURnekwyZ3hNUzh4TlRBMk16a3pORGcyTVRNME1pOHlNREJmTURJd01EQXdNR1V3TURBeE0ySTFOVEF3TURFd01HSTJYMFJGTG1wd1p3fDk5N2I3ZTQ3ZjI4NTMzOTk5YWYwMmViOTllMTcyZWQ2OWQxYTI3OWEyNDUxMDBiYzUzMzhiYjYxNTE0YjgyYWE","altText":"200_0200000e00013b55000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000e00013b55000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000e00013b55000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzk2fGltYWdlL2pwZWd8YURnekwyZ3hNUzh4TlRBMk16a3pORGcyTVRNME1pOHlNREJmTURJd01EQXdNR1V3TURBeE0ySTFOVEF3TURFd01HSTJYMFJGTG1wd1p3fDk5N2I3ZTQ3ZjI4NTMzOTk5YWYwMmViOTllMTcyZWQ2OWQxYTI3OWEyNDUxMDBiYzUzMzhiYjYxNTE0YjgyYWE","altText":"200_0200000e00013b55000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000e00013b55000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000e00013b55000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzY5M3xpbWFnZS9qcGVnfGFHTTFMMmczTnk4eE5UQTJNemt6TXprM05qWXdOaTh5TURBd1h6QXlNREF3TURCbE1EQXdNVE5pTlRVd01EQXhNREJpTmw5RVJTNXFjR2N8MTQ1MjAzNzRiOTI1NzkyYjNjMzdmYmNiNjdiMjViNDI1NjE4NGVmZDA5MzA3MzgwMGY1ZWE0ZjYwNzNlM2FhNA","altText":"2000_0200000e00013b55000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000e00013b55000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000e00013b55000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzY5M3xpbWFnZS9qcGVnfGFHRXdMMmd5T1M4eE5UQTJNemt6TkRFME1EUTBOaTh4TkRRd1h6QXlNREF3TURCbE1EQXdNVE5pTlRVd01EQXhNREJpTmw5RVJTNXFjR2N8ZmYxMWU0OTk5YzAyZmNjYTAwNzM1NjU2ZjRmYzM1OTA1YmI2MDhjZWNmZDI5MjNlMTE4ZDE1ZWY1ZWFlNjJmMQ","altText":"1440_0200000e00013b55000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000e00013b55000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000e00013b55000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzY5M3xpbWFnZS9qcGVnfGFEUmlMMmd5Tmk4eE5UQTJNemt6TkRJek9EYzFNQzh4TWpnd1h6QXlNREF3TURCbE1EQXdNVE5pTlRVd01EQXhNREJpTmw5RVJTNXFjR2N8NjE1M2VmOGE2ZjJiODQ2NGFlMmEwMmQ3NjNmM2Q3OTJkYzMyNjYzMzBkZTcxYjJiYTJlNjlmMGE4MmU4OTQwNA","altText":"1280_0200000e00013b55000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000e00013b55000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000e00013b55000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzY5M3xpbWFnZS9qcGVnfGFEaGpMMmd5TWk4eE5UQTJNemt6TkRNMk9UZ3lNaTh4TURJMFh6QXlNREF3TURCbE1EQXdNVE5pTlRVd01EQXhNREJpTmw5RVJTNXFjR2N8OWI0NGZiMzNiMzY4ZmQ2YjA4MzEwMWU5NzIxNzg2Y2U5ZmZmMzBkMTczMDgwYjg2ZGI5YzI3NmZjODVlYTM0Nw","altText":"1024_0200000e00013b55000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000e00013b55000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000e00013b55000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTg0NnxpbWFnZS9qcGVnfGFEWmhMMmd4WXk4eE5UQTJNemt6TkRVd01EZzVOQzgzTmpoZk1ESXdNREF3TUdVd01EQXhNMkkxTlRBd01ERXdNR0kyWDBSRkxtcHdad3wzNjcwYTdhMDE2N2ZjMjhhMTBkNzk5ZTMxZDZhMGUzNDY5ZGFlYTdkYmRiNThlZmUzMzU0NDYwOWE1MDI0Mzc5","altText":"768_0200000e00013b55000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000e00013b55000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000e00013b55000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzA1MnxpbWFnZS9qcGVnfGFHRmlMMmd4T0M4eE5UQTJNemt6TkRZek1UazJOaTgwT0RCZk1ESXdNREF3TUdVd01EQXhNMkkxTlRBd01ERXdNR0kyWDBSRkxtcHdad3wyY2RmMDgyNmYxNjg0NTU0OTdkMTc5YmJjMzU2NGQ3NzJlMTgxYTc2ZTYxYzAzNWU1YWE1YzU2ZmZlZGQxY2E5","altText":"480_0200000e00013b55000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000e00013b55000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000e00013b55000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzk2fGltYWdlL2pwZWd8YURnekwyZ3hNUzh4TlRBMk16a3pORGcyTVRNME1pOHlNREJmTURJd01EQXdNR1V3TURBeE0ySTFOVEF3TURFd01HSTJYMFJGTG1wd1p3fDk5N2I3ZTQ3ZjI4NTMzOTk5YWYwMmViOTllMTcyZWQ2OWQxYTI3OWEyNDUxMDBiYzUzMzhiYjYxNTE0YjgyYWE","altText":"200_0200000e00013b55000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000e00013b55000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000e00013b55000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjk0fGltYWdlL2pwZWd8YURjMEwyZzBOeTh4TlRBMk16a3pOVE00TlRZek1DOHhNakJmTURJd01EQXdNR1V3TURBeE0ySTFOVEF3TURFd01HSTJYMFJGTG1wd1p3fGUwMTgzMTI3ZjQ2NGI5MWEyYmRhYWY5NDZiZDI3OTQwMzRjZDdhZWEwMGZmMTQ2NzI2ZDI1YmQ1ZGY0NmViODk","altText":"120_0200000e00013b55000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000e00013b55000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMDU1MTF8aW1hZ2UvanBlZ3xhR0l6TDJobE1TOHhOVEEyTXprek1qazJNRGM1T0F8ODlmNjBjYmFhYmUwMzY4NTc3MGY0OTE5OGU0OThiMjUwZjkwNjFkMzNmODQ1YTM1ODkyNGZiMWJiMzkzY2UxNQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000e00013b55000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00027755000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODQyNXxpbWFnZS9qcGVnfGFHWTBMMmhsWlM4eE5UQTJPVFl6TnpJME56QXdOaTh5TURBd1h6QXlNREF3TURCa01EQXdNamMzTlRVd01EQXhNREJpTmw5RVJTNXFjR2N8ODZiOGNkYjhmNWZmNzFiZGI5NTljY2E3NjRhZWRjZDlmY2YyMTcyNmNhMDRiNTY2YjcyMTFlYzZmOGFkMDFjOQ","altText":"2000_0200000d00027755000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00027755000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00027755000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODQyNXxpbWFnZS9qcGVnfGFHWTBMMmhsWlM4eE5UQTJPVFl6TnpJME56QXdOaTh5TURBd1h6QXlNREF3TURCa01EQXdNamMzTlRVd01EQXhNREJpTmw5RVJTNXFjR2N8ODZiOGNkYjhmNWZmNzFiZGI5NTljY2E3NjRhZWRjZDlmY2YyMTcyNmNhMDRiNTY2YjcyMTFlYzZmOGFkMDFjOQ","altText":"2000_0200000d00027755000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00027755000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00027755000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODQyNXxpbWFnZS9qcGVnfGFHWTBMMmhsWlM4eE5UQTJPVFl6TnpJME56QXdOaTh5TURBd1h6QXlNREF3TURCa01EQXdNamMzTlRVd01EQXhNREJpTmw5RVJTNXFjR2N8ODZiOGNkYjhmNWZmNzFiZGI5NTljY2E3NjRhZWRjZDlmY2YyMTcyNmNhMDRiNTY2YjcyMTFlYzZmOGFkMDFjOQ","altText":"2000_0200000d00027755000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00027755000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00027755000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjg0fGltYWdlL2pwZWd8YUdObEwyZzNZUzh4TlRBMk9UWXpPRFUxTnpjeU5pOHlNREJmTURJd01EQXdNR1F3TURBeU56YzFOVEF3TURFd01HSTJYMFJGTG1wd1p3fDNhOWYwZDE1MWZjMmU3YzQwZGUyNmE1ZTVmNjE1ZTI5MTE3NjdiMTIxMjQwMDNlN2YwZWVmODI3YmUxZTdiZWM","altText":"200_0200000d00027755000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00027755000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00027755000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjg0fGltYWdlL2pwZWd8YUdObEwyZzNZUzh4TlRBMk9UWXpPRFUxTnpjeU5pOHlNREJmTURJd01EQXdNR1F3TURBeU56YzFOVEF3TURFd01HSTJYMFJGTG1wd1p3fDNhOWYwZDE1MWZjMmU3YzQwZGUyNmE1ZTVmNjE1ZTI5MTE3NjdiMTIxMjQwMDNlN2YwZWVmODI3YmUxZTdiZWM","altText":"200_0200000d00027755000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00027755000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00027755000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODQyNXxpbWFnZS9qcGVnfGFHWTBMMmhsWlM4eE5UQTJPVFl6TnpJME56QXdOaTh5TURBd1h6QXlNREF3TURCa01EQXdNamMzTlRVd01EQXhNREJpTmw5RVJTNXFjR2N8ODZiOGNkYjhmNWZmNzFiZGI5NTljY2E3NjRhZWRjZDlmY2YyMTcyNmNhMDRiNTY2YjcyMTFlYzZmOGFkMDFjOQ","altText":"2000_0200000d00027755000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00027755000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00027755000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODQyNXxpbWFnZS9qcGVnfGFESTBMMmhsT0M4eE5UQTJPVFl6TnpRME16WXhOQzh4TkRRd1h6QXlNREF3TURCa01EQXdNamMzTlRVd01EQXhNREJpTmw5RVJTNXFjR2N8NmIzZTU5NGMyOTE1MmQzNTEyOTdmZWZiM2FkMmM1YjA3M2JjMzg2YjcxMTRmMmVlODBlM2VmNjU3YzQwNzRiNg","altText":"1440_0200000d00027755000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000d00027755000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00027755000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODQyNXxpbWFnZS9qcGVnfGFEVTBMMmhsTVM4eE5UQTJPVFl6TnpZME1ESXlNaTh4TWpnd1h6QXlNREF3TURCa01EQXdNamMzTlRVd01EQXhNREJpTmw5RVJTNXFjR2N8YmVkZjk1YzI5NTA0YzdhNzFlZjU4ODgwN2ZhNWVjNzk0ZGQyYTg2MGJjZjlhZDU1MjA2ZGFkOTEyZWRiZjdjMw","altText":"1280_0200000d00027755000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000d00027755000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00027755000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1OTU2MnxpbWFnZS9qcGVnfGFEZzFMMmhrTnk4eE5UQTJPVFl6Tnprd01qTTJOaTh4TURJMFh6QXlNREF3TURCa01EQXdNamMzTlRVd01EQXhNREJpTmw5RVJTNXFjR2N8MDk3YzRhMjM3Njk1YTY1OTAxNjVkMjg3MWMwOWIxN2I3ZjNkYTEyYjZhMzM4M2M3Y2I4MDNhMTFhMzE1MjdmMg","altText":"1024_0200000d00027755000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000d00027755000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00027755000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTU0MXxpbWFnZS9qcGVnfGFEVmlMMmc0T0M4eE5UQTJPVFl6T0RFMk5EVXhNQzgzTmpoZk1ESXdNREF3TUdRd01EQXlOemMxTlRBd01ERXdNR0kyWDBSRkxtcHdad3xkNmIyZjg0ZmFlOGZhYzAwZmExN2MzZDU5OTlmMDU2OWMwYjg2NjMwMTVmY2ZmNjEyZDU5NjEzNmI4OWI3OGZh","altText":"768_0200000d00027755000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000d00027755000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00027755000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDUwMHxpbWFnZS9qcGVnfGFEaGlMMmc0TVM4eE5UQTJPVFl6T0RNMk1URXhPQzgwT0RCZk1ESXdNREF3TUdRd01EQXlOemMxTlRBd01ERXdNR0kyWDBSRkxtcHdad3xlZDA4ZjNiMWE4ZTk5Yzg1Yjc0M2ZhNDQzNWY0ZDM2NzliZjk0YWZkY2QyNDUxNmQ2ZGQxYTkwMzE4ZWRlMDY1","altText":"480_0200000d00027755000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000d00027755000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00027755000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjg0fGltYWdlL2pwZWd8YUdObEwyZzNZUzh4TlRBMk9UWXpPRFUxTnpjeU5pOHlNREJmTURJd01EQXdNR1F3TURBeU56YzFOVEF3TURFd01HSTJYMFJGTG1wd1p3fDNhOWYwZDE1MWZjMmU3YzQwZGUyNmE1ZTVmNjE1ZTI5MTE3NjdiMTIxMjQwMDNlN2YwZWVmODI3YmUxZTdiZWM","altText":"200_0200000d00027755000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00027755000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00027755000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzA0fGltYWdlL2pwZWd8YURWaEwyZ3haUzh4TlRBMk9UWXpPVEU0TURNeE9DOHhNakJmTURJd01EQXdNR1F3TURBeU56YzFOVEF3TURFd01HSTJYMFJGTG1wd1p3fGRiZTdiYWFjMDMzZjI2MDU1OTZmN2U1YTA0Y2I3MTI1ZDA3NDZkNTc1ODU5ZDQ4OWJkN2MyOWViZTJmNWUxOGM","altText":"120_0200000d00027755000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000d00027755000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMDU3MjR8aW1hZ2UvanBlZ3xhRFk1TDJoaU9DOHhOVEEyT1RZek5qYzFOVFE0Tmd8Mzk2MTBiMjBmNGFmOGU5MjdiNzYzMzcxYzEwY2JlN2FjZDZkM2FlMzcwMWRmMjE1ZWFjY2NiNmNlM2QzYjY1NQ","altText":"","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000d00027755000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000e00013b55000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzY5M3xpbWFnZS9qcGVnfGFHTTFMMmczTnk4eE5UQTJNemt6TXprM05qWXdOaTh5TURBd1h6QXlNREF3TURCbE1EQXdNVE5pTlRVd01EQXhNREJpTmw5RVJTNXFjR2N8MTQ1MjAzNzRiOTI1NzkyYjNjMzdmYmNiNjdiMjViNDI1NjE4NGVmZDA5MzA3MzgwMGY1ZWE0ZjYwNzNlM2FhNA","altText":"2000_0200000e00013b55000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000e00013b55000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000e00013b55000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzY5M3xpbWFnZS9qcGVnfGFHTTFMMmczTnk4eE5UQTJNemt6TXprM05qWXdOaTh5TURBd1h6QXlNREF3TURCbE1EQXdNVE5pTlRVd01EQXhNREJpTmw5RVJTNXFjR2N8MTQ1MjAzNzRiOTI1NzkyYjNjMzdmYmNiNjdiMjViNDI1NjE4NGVmZDA5MzA3MzgwMGY1ZWE0ZjYwNzNlM2FhNA","altText":"2000_0200000e00013b55000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000e00013b55000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000e00013b55000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzY5M3xpbWFnZS9qcGVnfGFHTTFMMmczTnk4eE5UQTJNemt6TXprM05qWXdOaTh5TURBd1h6QXlNREF3TURCbE1EQXdNVE5pTlRVd01EQXhNREJpTmw5RVJTNXFjR2N8MTQ1MjAzNzRiOTI1NzkyYjNjMzdmYmNiNjdiMjViNDI1NjE4NGVmZDA5MzA3MzgwMGY1ZWE0ZjYwNzNlM2FhNA","altText":"2000_0200000e00013b55000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000e00013b55000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000e00013b55000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzk2fGltYWdlL2pwZWd8YURnekwyZ3hNUzh4TlRBMk16a3pORGcyTVRNME1pOHlNREJmTURJd01EQXdNR1V3TURBeE0ySTFOVEF3TURFd01HSTJYMFJGTG1wd1p3fDk5N2I3ZTQ3ZjI4NTMzOTk5YWYwMmViOTllMTcyZWQ2OWQxYTI3OWEyNDUxMDBiYzUzMzhiYjYxNTE0YjgyYWE","altText":"200_0200000e00013b55000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000e00013b55000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000e00013b55000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzk2fGltYWdlL2pwZWd8YURnekwyZ3hNUzh4TlRBMk16a3pORGcyTVRNME1pOHlNREJmTURJd01EQXdNR1V3TURBeE0ySTFOVEF3TURFd01HSTJYMFJGTG1wd1p3fDk5N2I3ZTQ3ZjI4NTMzOTk5YWYwMmViOTllMTcyZWQ2OWQxYTI3OWEyNDUxMDBiYzUzMzhiYjYxNTE0YjgyYWE","altText":"200_0200000e00013b55000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000e00013b55000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000e00013b55000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzY5M3xpbWFnZS9qcGVnfGFHTTFMMmczTnk4eE5UQTJNemt6TXprM05qWXdOaTh5TURBd1h6QXlNREF3TURCbE1EQXdNVE5pTlRVd01EQXhNREJpTmw5RVJTNXFjR2N8MTQ1MjAzNzRiOTI1NzkyYjNjMzdmYmNiNjdiMjViNDI1NjE4NGVmZDA5MzA3MzgwMGY1ZWE0ZjYwNzNlM2FhNA","altText":"2000_0200000e00013b55000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000e00013b55000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000e00013b55000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzY5M3xpbWFnZS9qcGVnfGFHRXdMMmd5T1M4eE5UQTJNemt6TkRFME1EUTBOaTh4TkRRd1h6QXlNREF3TURCbE1EQXdNVE5pTlRVd01EQXhNREJpTmw5RVJTNXFjR2N8ZmYxMWU0OTk5YzAyZmNjYTAwNzM1NjU2ZjRmYzM1OTA1YmI2MDhjZWNmZDI5MjNlMTE4ZDE1ZWY1ZWFlNjJmMQ","altText":"1440_0200000e00013b55000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000e00013b55000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000e00013b55000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzY5M3xpbWFnZS9qcGVnfGFEUmlMMmd5Tmk4eE5UQTJNemt6TkRJek9EYzFNQzh4TWpnd1h6QXlNREF3TURCbE1EQXdNVE5pTlRVd01EQXhNREJpTmw5RVJTNXFjR2N8NjE1M2VmOGE2ZjJiODQ2NGFlMmEwMmQ3NjNmM2Q3OTJkYzMyNjYzMzBkZTcxYjJiYTJlNjlmMGE4MmU4OTQwNA","altText":"1280_0200000e00013b55000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000e00013b55000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000e00013b55000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzY5M3xpbWFnZS9qcGVnfGFEaGpMMmd5TWk4eE5UQTJNemt6TkRNMk9UZ3lNaTh4TURJMFh6QXlNREF3TURCbE1EQXdNVE5pTlRVd01EQXhNREJpTmw5RVJTNXFjR2N8OWI0NGZiMzNiMzY4ZmQ2YjA4MzEwMWU5NzIxNzg2Y2U5ZmZmMzBkMTczMDgwYjg2ZGI5YzI3NmZjODVlYTM0Nw","altText":"1024_0200000e00013b55000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000e00013b55000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000e00013b55000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTg0NnxpbWFnZS9qcGVnfGFEWmhMMmd4WXk4eE5UQTJNemt6TkRVd01EZzVOQzgzTmpoZk1ESXdNREF3TUdVd01EQXhNMkkxTlRBd01ERXdNR0kyWDBSRkxtcHdad3wzNjcwYTdhMDE2N2ZjMjhhMTBkNzk5ZTMxZDZhMGUzNDY5ZGFlYTdkYmRiNThlZmUzMzU0NDYwOWE1MDI0Mzc5","altText":"768_0200000e00013b55000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000e00013b55000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000e00013b55000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzA1MnxpbWFnZS9qcGVnfGFHRmlMMmd4T0M4eE5UQTJNemt6TkRZek1UazJOaTgwT0RCZk1ESXdNREF3TUdVd01EQXhNMkkxTlRBd01ERXdNR0kyWDBSRkxtcHdad3wyY2RmMDgyNmYxNjg0NTU0OTdkMTc5YmJjMzU2NGQ3NzJlMTgxYTc2ZTYxYzAzNWU1YWE1YzU2ZmZlZGQxY2E5","altText":"480_0200000e00013b55000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000e00013b55000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000e00013b55000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzk2fGltYWdlL2pwZWd8YURnekwyZ3hNUzh4TlRBMk16a3pORGcyTVRNME1pOHlNREJmTURJd01EQXdNR1V3TURBeE0ySTFOVEF3TURFd01HSTJYMFJGTG1wd1p3fDk5N2I3ZTQ3ZjI4NTMzOTk5YWYwMmViOTllMTcyZWQ2OWQxYTI3OWEyNDUxMDBiYzUzMzhiYjYxNTE0YjgyYWE","altText":"200_0200000e00013b55000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000e00013b55000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000e00013b55000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjk0fGltYWdlL2pwZWd8YURjMEwyZzBOeTh4TlRBMk16a3pOVE00TlRZek1DOHhNakJmTURJd01EQXdNR1V3TURBeE0ySTFOVEF3TURFd01HSTJYMFJGTG1wd1p3fGUwMTgzMTI3ZjQ2NGI5MWEyYmRhYWY5NDZiZDI3OTQwMzRjZDdhZWEwMGZmMTQ2NzI2ZDI1YmQ1ZGY0NmViODk","altText":"120_0200000e00013b55000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000e00013b55000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMDU1MTF8aW1hZ2UvanBlZ3xhR0l6TDJobE1TOHhOVEEyTXprek1qazJNRGM1T0F8ODlmNjBjYmFhYmUwMzY4NTc3MGY0OTE5OGU0OThiMjUwZjkwNjFkMzNmODQ1YTM1ODkyNGZiMWJiMzkzY2UxNQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000e00013b55000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00027755000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODQyNXxpbWFnZS9qcGVnfGFHWTBMMmhsWlM4eE5UQTJPVFl6TnpJME56QXdOaTh5TURBd1h6QXlNREF3TURCa01EQXdNamMzTlRVd01EQXhNREJpTmw5RVJTNXFjR2N8ODZiOGNkYjhmNWZmNzFiZGI5NTljY2E3NjRhZWRjZDlmY2YyMTcyNmNhMDRiNTY2YjcyMTFlYzZmOGFkMDFjOQ","altText":"2000_0200000d00027755000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00027755000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00027755000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODQyNXxpbWFnZS9qcGVnfGFHWTBMMmhsWlM4eE5UQTJPVFl6TnpJME56QXdOaTh5TURBd1h6QXlNREF3TURCa01EQXdNamMzTlRVd01EQXhNREJpTmw5RVJTNXFjR2N8ODZiOGNkYjhmNWZmNzFiZGI5NTljY2E3NjRhZWRjZDlmY2YyMTcyNmNhMDRiNTY2YjcyMTFlYzZmOGFkMDFjOQ","altText":"2000_0200000d00027755000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00027755000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00027755000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODQyNXxpbWFnZS9qcGVnfGFHWTBMMmhsWlM4eE5UQTJPVFl6TnpJME56QXdOaTh5TURBd1h6QXlNREF3TURCa01EQXdNamMzTlRVd01EQXhNREJpTmw5RVJTNXFjR2N8ODZiOGNkYjhmNWZmNzFiZGI5NTljY2E3NjRhZWRjZDlmY2YyMTcyNmNhMDRiNTY2YjcyMTFlYzZmOGFkMDFjOQ","altText":"2000_0200000d00027755000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00027755000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00027755000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjg0fGltYWdlL2pwZWd8YUdObEwyZzNZUzh4TlRBMk9UWXpPRFUxTnpjeU5pOHlNREJmTURJd01EQXdNR1F3TURBeU56YzFOVEF3TURFd01HSTJYMFJGTG1wd1p3fDNhOWYwZDE1MWZjMmU3YzQwZGUyNmE1ZTVmNjE1ZTI5MTE3NjdiMTIxMjQwMDNlN2YwZWVmODI3YmUxZTdiZWM","altText":"200_0200000d00027755000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00027755000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00027755000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjg0fGltYWdlL2pwZWd8YUdObEwyZzNZUzh4TlRBMk9UWXpPRFUxTnpjeU5pOHlNREJmTURJd01EQXdNR1F3TURBeU56YzFOVEF3TURFd01HSTJYMFJGTG1wd1p3fDNhOWYwZDE1MWZjMmU3YzQwZGUyNmE1ZTVmNjE1ZTI5MTE3NjdiMTIxMjQwMDNlN2YwZWVmODI3YmUxZTdiZWM","altText":"200_0200000d00027755000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00027755000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00027755000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODQyNXxpbWFnZS9qcGVnfGFHWTBMMmhsWlM4eE5UQTJPVFl6TnpJME56QXdOaTh5TURBd1h6QXlNREF3TURCa01EQXdNamMzTlRVd01EQXhNREJpTmw5RVJTNXFjR2N8ODZiOGNkYjhmNWZmNzFiZGI5NTljY2E3NjRhZWRjZDlmY2YyMTcyNmNhMDRiNTY2YjcyMTFlYzZmOGFkMDFjOQ","altText":"2000_0200000d00027755000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00027755000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00027755000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODQyNXxpbWFnZS9qcGVnfGFESTBMMmhsT0M4eE5UQTJPVFl6TnpRME16WXhOQzh4TkRRd1h6QXlNREF3TURCa01EQXdNamMzTlRVd01EQXhNREJpTmw5RVJTNXFjR2N8NmIzZTU5NGMyOTE1MmQzNTEyOTdmZWZiM2FkMmM1YjA3M2JjMzg2YjcxMTRmMmVlODBlM2VmNjU3YzQwNzRiNg","altText":"1440_0200000d00027755000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000d00027755000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00027755000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODQyNXxpbWFnZS9qcGVnfGFEVTBMMmhsTVM4eE5UQTJPVFl6TnpZME1ESXlNaTh4TWpnd1h6QXlNREF3TURCa01EQXdNamMzTlRVd01EQXhNREJpTmw5RVJTNXFjR2N8YmVkZjk1YzI5NTA0YzdhNzFlZjU4ODgwN2ZhNWVjNzk0ZGQyYTg2MGJjZjlhZDU1MjA2ZGFkOTEyZWRiZjdjMw","altText":"1280_0200000d00027755000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000d00027755000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00027755000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1OTU2MnxpbWFnZS9qcGVnfGFEZzFMMmhrTnk4eE5UQTJPVFl6Tnprd01qTTJOaTh4TURJMFh6QXlNREF3TURCa01EQXdNamMzTlRVd01EQXhNREJpTmw5RVJTNXFjR2N8MDk3YzRhMjM3Njk1YTY1OTAxNjVkMjg3MWMwOWIxN2I3ZjNkYTEyYjZhMzM4M2M3Y2I4MDNhMTFhMzE1MjdmMg","altText":"1024_0200000d00027755000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000d00027755000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00027755000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTU0MXxpbWFnZS9qcGVnfGFEVmlMMmc0T0M4eE5UQTJPVFl6T0RFMk5EVXhNQzgzTmpoZk1ESXdNREF3TUdRd01EQXlOemMxTlRBd01ERXdNR0kyWDBSRkxtcHdad3xkNmIyZjg0ZmFlOGZhYzAwZmExN2MzZDU5OTlmMDU2OWMwYjg2NjMwMTVmY2ZmNjEyZDU5NjEzNmI4OWI3OGZh","altText":"768_0200000d00027755000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000d00027755000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00027755000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDUwMHxpbWFnZS9qcGVnfGFEaGlMMmc0TVM4eE5UQTJPVFl6T0RNMk1URXhPQzgwT0RCZk1ESXdNREF3TUdRd01EQXlOemMxTlRBd01ERXdNR0kyWDBSRkxtcHdad3xlZDA4ZjNiMWE4ZTk5Yzg1Yjc0M2ZhNDQzNWY0ZDM2NzliZjk0YWZkY2QyNDUxNmQ2ZGQxYTkwMzE4ZWRlMDY1","altText":"480_0200000d00027755000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000d00027755000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00027755000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjg0fGltYWdlL2pwZWd8YUdObEwyZzNZUzh4TlRBMk9UWXpPRFUxTnpjeU5pOHlNREJmTURJd01EQXdNR1F3TURBeU56YzFOVEF3TURFd01HSTJYMFJGTG1wd1p3fDNhOWYwZDE1MWZjMmU3YzQwZGUyNmE1ZTVmNjE1ZTI5MTE3NjdiMTIxMjQwMDNlN2YwZWVmODI3YmUxZTdiZWM","altText":"200_0200000d00027755000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00027755000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00027755000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzA0fGltYWdlL2pwZWd8YURWaEwyZ3haUzh4TlRBMk9UWXpPVEU0TURNeE9DOHhNakJmTURJd01EQXdNR1F3TURBeU56YzFOVEF3TURFd01HSTJYMFJGTG1wd1p3fGRiZTdiYWFjMDMzZjI2MDU1OTZmN2U1YTA0Y2I3MTI1ZDA3NDZkNTc1ODU5ZDQ4OWJkN2MyOWViZTJmNWUxOGM","altText":"120_0200000d00027755000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000d00027755000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMDU3MjR8aW1hZ2UvanBlZ3xhRFk1TDJoaU9DOHhOVEEyT1RZek5qYzFOVFE0Tmd8Mzk2MTBiMjBmNGFmOGU5MjdiNzYzMzcxYzEwY2JlN2FjZDZkM2FlMzcwMWRmMjE1ZWFjY2NiNmNlM2QzYjY1NQ","altText":"","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000d00027755000100b6_DE.jpg"}],"categories":[{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null},{"code":"10004","name":"Pluggable Connectors","url":"/c/pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"The right solution for every application: Whether on the printed circuit board, in the control cabinet or for lighting connection, WAGO's pluggable connectors quickly and easily connect to the widest variety of applications.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-pluggable-connectors"},{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"50004","name":"Pluggable Connection Systems","url":"/c/pluggable-connection-systems","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connection-systems","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"806-210","stock":null,"url":"/pluggable-connectors/pcb-connector-strip-with-removal-aid/p/806-210","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["806-210","bushingterminalblock"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4045454077181","primaryCategoryName":"Pluggable Connectors","numberContentUnits":132.0,"numberPackageUnits":132.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"2-conductor female connector","primaryImageUrl":null,"productGroup":null,"nameEn":"2-conductor female connector; 1.5 mm²; Pin spacing 5 mm; 10-pole; gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51160413","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Pluggable PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}