MCS MAXI 6 Item no. 831-1106/322-000

1-conductor female connector; lever; Push-in CAGE CLAMP®; 10 mm²; Pin spacing 7.62 mm; 6-pole; 100% protected against mismating; Centered locking levers; 10,00 mm²; light gray

Item no. 831-1106/322-000
1-conductor female connector; lever; Push-in CAGE CLAMP®; 10 mm²; Pin spacing 7.62 mm; 6-pole; 100% protected against mismating; Centered locking levers; 10,00 mm²; light gray
Variant selection
Locking of plug-in connection:   Center locking lever
Actuation type:   Lever
Pole number:   6
PU (SPU): 12 Piece
Item no. 831-1106/322-000
1-conductor female connector; lever; Push-in CAGE CLAMP®; 10 mm²; Pin spacing 7.62 mm; 6-pole; 100% protected against mismating; Centered locking levers; 10,00 mm²; light gray
Variant selection
Locking of plug-in connection:   Center locking lever
Actuation type:   Lever
Pole number:   6
PU (SPU): 12 Piece
Data
Description
Downloads
Approvals
Related products
Knowledge/FAQ
Notes
Electrical data
Connection data
Physical data
Mechanical data
Plug-in connection
Material data
Environmental requirements
Commercial data
Product classification
Environmental Product Compliance