MCS MAXI 6 Item no. 831-3206/135-000
1-conductor male connector; Push-in CAGE CLAMP®; 10 mm²; Pin spacing 7.62 mm; 6-pole; 100% protected against mismating; Strain relief plate; 10,00 mm²; light gray
1 of 5



Dimensions in mm
L = (pole no. – 1) x pin spacing + 9.5 mm
L = (pole no. – 1) x pin spacing + 9.5 mm

Dimensions in mm
The arrangement of the attachments for cable ties allows single conductors or multi-core cables to be secured in different ways. The width of the cable ties must correspond to the hole dimensions of the strain relief plates shown above.
The arrangement of the attachments for cable ties allows single conductors or multi-core cables to be secured in different ways. The width of the cable ties must correspond to the hole dimensions of the strain relief plates shown above.
Color: 

Picture differs from the item.



