MCS MAXI 16 Item no. 832-12041-conductor male connector; lever; Push-in CAGE CLAMP®; 16 mm²; Pin spacing 10.16 mm; 4-pole; 100% protected against mismating; Silver-plated contacts; 16,00 mm²; light gray1 of 8 Dimensions in mmL = (pole no. x pin spacing) + 1.3 mmColor: Item no. 832-1204 1-conductor male connector; lever; Push-in CAGE CLAMP®; 16 mm²; Pin spacing 10.16 mm; 4-pole; 100% protected against mismating; Silver-plated contacts; 16,00 mm²; light grayPole number: 4Add to shopping cartOrder sampleGenerate DatasheetCompareBookmarkConfigureItem no. 832-1204 1-conductor male connector; lever; Push-in CAGE CLAMP®; 16 mm²; Pin spacing 10.16 mm; 4-pole; 100% protected against mismating; Silver-plated contacts; 16,00 mm²; light grayPole number: 4Add to shopping cartOrder sampleGenerate DatasheetCompareBookmarkConfigure