[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"855-301/050-103","name":"Plug-in current transformer; Primary rated current: 50 A; Secondary rated current: 1 A; Rated power: 1.25 VA; Accuracy class: 3","url":"/energy-measurement-technology/plug-in-current-transformer/p/855-301_050-103","description":"<p><b>Short description:</b></p><p>WAGO's plug-in current transformers (855 Series) are inductive, single-conductor current transformers. Due to the measurement principle used, these current transformers are exclusively designed for AC network applications.</p><p><b>Features:</b></p><ul><li>Screwless CAGE CLAMP<sup>®</sup> connection technology</li><li>Several mounting options available</li><li>Vibration- and shock-resistant</li><li>High mechanical retention forces</li><li>High current-carrying capacity</li><li>Continuous overload of 120 % the nominal primary current</li><li>Low-voltage current transformer for operating voltages up to max. 1.2 kV</li><li>For 690 V power networks</li><li>UL recognized components</li></ul>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3MjYzODB8aW1hZ2UvanBlZ3xhR05tTDJnek1DOHhOVEE1T0RZMU1qRXpNVE0xT0F8YjNhYzU2NGMyMmE0MGNjNDQ0MTI0YzJlYmEzYjI3MmM0MWUyODBmN2YyY2Q0NDI0MzVmZTk3ZGM2NTcyNTk0Mw","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"02000016000076b3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-02000016000076b3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDU3MTl8aW1hZ2UvanBlZ3xhR1JpTDJnME5TOHhOVEE1T0RZMU1qYzROamN4T0M4eU1EQXdYekF5TURBd01ERTJNREF3TURjMllqTXdNREF4TURCaU5sOUVSUzVxY0djfDZkNzk4NDgxMWQ2OTUyMWU2MGE3NjBhNWFmNDgwODA0YmI0NWE2NTVhZjA1YThjNTQ0ODFjMTViOWYyODI4ZTk","altText":"2000_02000016000076b3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_02000016000076b3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-02000016000076b3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDU3MTl8aW1hZ2UvanBlZ3xhR1JpTDJnME5TOHhOVEE1T0RZMU1qYzROamN4T0M4eU1EQXdYekF5TURBd01ERTJNREF3TURjMllqTXdNREF4TURCaU5sOUVSUzVxY0djfDZkNzk4NDgxMWQ2OTUyMWU2MGE3NjBhNWFmNDgwODA0YmI0NWE2NTVhZjA1YThjNTQ0ODFjMTViOWYyODI4ZTk","altText":"2000_02000016000076b3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_02000016000076b3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-02000016000076b3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDU3MTl8aW1hZ2UvanBlZ3xhR1JpTDJnME5TOHhOVEE1T0RZMU1qYzROamN4T0M4eU1EQXdYekF5TURBd01ERTJNREF3TURjMllqTXdNREF4TURCaU5sOUVSUzVxY0djfDZkNzk4NDgxMWQ2OTUyMWU2MGE3NjBhNWFmNDgwODA0YmI0NWE2NTVhZjA1YThjNTQ0ODFjMTViOWYyODI4ZTk","altText":"2000_02000016000076b3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_02000016000076b3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-02000016000076b3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDU3MTl8aW1hZ2UvanBlZ3xhR1JpTDJnME5TOHhOVEE1T0RZMU1qYzROamN4T0M4eU1EQXdYekF5TURBd01ERTJNREF3TURjMllqTXdNREF4TURCaU5sOUVSUzVxY0djfDZkNzk4NDgxMWQ2OTUyMWU2MGE3NjBhNWFmNDgwODA0YmI0NWE2NTVhZjA1YThjNTQ0ODFjMTViOWYyODI4ZTk","altText":"2000_02000016000076b3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_02000016000076b3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-02000016000076b3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDU3MTl8aW1hZ2UvanBlZ3xhR1ZoTDJnMFlpOHhOVEE1T0RZMU1qa3hOemM1TUM4eE5EUXdYekF5TURBd01ERTJNREF3TURjMllqTXdNREF4TURCaU5sOUVSUzVxY0djfDdmNzg3NzA0MjNiMzlmZDYwNDBlNWE3Njg2YjhmYzAxNDc2MTkyZjVmOWZhODk2YzFmNTQ5Mzc3MGM5Mjk1NTY","altText":"1440_02000016000076b3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_02000016000076b3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-02000016000076b3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDU3MTl8aW1hZ2UvanBlZ3xhREUwTDJnNVlpOHhOVEE1T0RZMU16RTNPVGt6TkM4eE1qZ3dYekF5TURBd01ERTJNREF3TURjMllqTXdNREF4TURCaU5sOUVSUzVxY0djfGFjZWM2NjJjNWJlY2ZmNTk4NGVmYzZlM2M3YzE3Njk0MjliZjlkN2EwYjYwODc5OWQ2MDQ1MzViYWFlMGU5NmY","altText":"1280_02000016000076b3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_02000016000076b3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-02000016000076b3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NzM2OXxpbWFnZS9qcGVnfGFEaGpMMmhoTkM4eE5UQTVPRFkxTXpRd09UTXhNQzh4TURJMFh6QXlNREF3TURFMk1EQXdNRGMyWWpNd01EQXhNREJpTmw5RVJTNXFjR2N8MGQ5YTRmYzJjYzkwNThjZDZjNTNhNjEzZTI1NTUzZmU5ZWY4MDQzM2MxZjhkYTZjMzM5NjZjNTFiYzljMWVhZg","altText":"1024_02000016000076b3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_02000016000076b3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-02000016000076b3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTM4NnxpbWFnZS9qcGVnfGFEY3lMMmhoWmk4eE5UQTVPRFkxTXpjMk9UYzFPQzgzTmpoZk1ESXdNREF3TVRZd01EQXdOelppTXpBd01ERXdNR0kyWDBSRkxtcHdad3xlZTA3Y2U2NWJlMmU0YjI1NDE4NTc1ZmE3NzNiNTA2NDUyNjUyODJkZTVhYzA1N2RjYzNkZmRhYWI1MThhZWM3","altText":"768_02000016000076b3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_02000016000076b3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-02000016000076b3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjA5MXxpbWFnZS9qcGVnfGFEUXpMMmhpTmk4eE5UQTVPRFkxTXprMk5qTTJOaTgwT0RCZk1ESXdNREF3TVRZd01EQXdOelppTXpBd01ERXdNR0kyWDBSRkxtcHdad3w4ODAzNDI1MDBkOGUwZjg3ZjU0YTNlODc1MGI5MWQ1MjI4ODgyMTk1M2QwOTFjOTkyMDRkYmIzZjVlOTk1Mjdm","altText":"480_02000016000076b3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_02000016000076b3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-02000016000076b3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTkxfGltYWdlL2pwZWd8YURRekwyaG1PQzh4TlRBNU9EWTFOREl5T0RVeE1DOHlNREJmTURJd01EQXdNVFl3TURBd056WmlNekF3TURFd01HSTJYMFJGTG1wd1p3fDlhYWMwZDY1ODc2NjYyMDA1ZmE1MjI0ZWYzZjFkNWVmNTAzYTcyNmQ3YWI5Y2E5NmZkNDg5NmRlZTZlMWRlMTA","altText":"200_02000016000076b3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_02000016000076b3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-02000016000076b3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTkxfGltYWdlL2pwZWd8YURRekwyaG1PQzh4TlRBNU9EWTFOREl5T0RVeE1DOHlNREJmTURJd01EQXdNVFl3TURBd056WmlNekF3TURFd01HSTJYMFJGTG1wd1p3fDlhYWMwZDY1ODc2NjYyMDA1ZmE1MjI0ZWYzZjFkNWVmNTAzYTcyNmQ3YWI5Y2E5NmZkNDg5NmRlZTZlMWRlMTA","altText":"200_02000016000076b3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_02000016000076b3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-02000016000076b3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTkxfGltYWdlL2pwZWd8YURRekwyaG1PQzh4TlRBNU9EWTFOREl5T0RVeE1DOHlNREJmTURJd01EQXdNVFl3TURBd056WmlNekF3TURFd01HSTJYMFJGTG1wd1p3fDlhYWMwZDY1ODc2NjYyMDA1ZmE1MjI0ZWYzZjFkNWVmNTAzYTcyNmQ3YWI5Y2E5NmZkNDg5NmRlZTZlMWRlMTA","altText":"200_02000016000076b3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_02000016000076b3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-02000016000076b3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTQ5fGltYWdlL2pwZWd8YURJMkwyaGxNQzh4TlRBNU9EWTFORGswT1RRd05pOHhNakJmTURJd01EQXdNVFl3TURBd056WmlNekF3TURFd01HSTJYMFJGTG1wd1p3fDQ2ZjhjODgzZTY4NGU4ZWI2ZTA2OTI5YmYxMjZmNTRjNjBiNThjMzNiY2M0MzNkZWQzNmI4ZWUwNzBkOTJlZDM","altText":"120_02000016000076b3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_02000016000076b3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-02000016000076b3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDU3MTl8aW1hZ2UvanBlZ3xhR1JpTDJnME5TOHhOVEE1T0RZMU1qYzROamN4T0M4eU1EQXdYekF5TURBd01ERTJNREF3TURjMllqTXdNREF4TURCaU5sOUVSUzVxY0djfDZkNzk4NDgxMWQ2OTUyMWU2MGE3NjBhNWFmNDgwODA0YmI0NWE2NTVhZjA1YThjNTQ0ODFjMTViOWYyODI4ZTk","altText":"2000_02000016000076b3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000016000076b3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-02000016000076b3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDU3MTl8aW1hZ2UvanBlZ3xhR1JpTDJnME5TOHhOVEE1T0RZMU1qYzROamN4T0M4eU1EQXdYekF5TURBd01ERTJNREF3TURjMllqTXdNREF4TURCaU5sOUVSUzVxY0djfDZkNzk4NDgxMWQ2OTUyMWU2MGE3NjBhNWFmNDgwODA0YmI0NWE2NTVhZjA1YThjNTQ0ODFjMTViOWYyODI4ZTk","altText":"2000_02000016000076b3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000016000076b3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-02000016000076b3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDU3MTl8aW1hZ2UvanBlZ3xhR1JpTDJnME5TOHhOVEE1T0RZMU1qYzROamN4T0M4eU1EQXdYekF5TURBd01ERTJNREF3TURjMllqTXdNREF4TURCaU5sOUVSUzVxY0djfDZkNzk4NDgxMWQ2OTUyMWU2MGE3NjBhNWFmNDgwODA0YmI0NWE2NTVhZjA1YThjNTQ0ODFjMTViOWYyODI4ZTk","altText":"2000_02000016000076b3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000016000076b3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-02000016000076b3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTkxfGltYWdlL2pwZWd8YURRekwyaG1PQzh4TlRBNU9EWTFOREl5T0RVeE1DOHlNREJmTURJd01EQXdNVFl3TURBd056WmlNekF3TURFd01HSTJYMFJGTG1wd1p3fDlhYWMwZDY1ODc2NjYyMDA1ZmE1MjI0ZWYzZjFkNWVmNTAzYTcyNmQ3YWI5Y2E5NmZkNDg5NmRlZTZlMWRlMTA","altText":"200_02000016000076b3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000016000076b3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-02000016000076b3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTkxfGltYWdlL2pwZWd8YURRekwyaG1PQzh4TlRBNU9EWTFOREl5T0RVeE1DOHlNREJmTURJd01EQXdNVFl3TURBd056WmlNekF3TURFd01HSTJYMFJGTG1wd1p3fDlhYWMwZDY1ODc2NjYyMDA1ZmE1MjI0ZWYzZjFkNWVmNTAzYTcyNmQ3YWI5Y2E5NmZkNDg5NmRlZTZlMWRlMTA","altText":"200_02000016000076b3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000016000076b3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-02000016000076b3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDU3MTl8aW1hZ2UvanBlZ3xhR1JpTDJnME5TOHhOVEE1T0RZMU1qYzROamN4T0M4eU1EQXdYekF5TURBd01ERTJNREF3TURjMllqTXdNREF4TURCaU5sOUVSUzVxY0djfDZkNzk4NDgxMWQ2OTUyMWU2MGE3NjBhNWFmNDgwODA0YmI0NWE2NTVhZjA1YThjNTQ0ODFjMTViOWYyODI4ZTk","altText":"2000_02000016000076b3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000016000076b3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-02000016000076b3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDU3MTl8aW1hZ2UvanBlZ3xhR1ZoTDJnMFlpOHhOVEE1T0RZMU1qa3hOemM1TUM4eE5EUXdYekF5TURBd01ERTJNREF3TURjMllqTXdNREF4TURCaU5sOUVSUzVxY0djfDdmNzg3NzA0MjNiMzlmZDYwNDBlNWE3Njg2YjhmYzAxNDc2MTkyZjVmOWZhODk2YzFmNTQ5Mzc3MGM5Mjk1NTY","altText":"1440_02000016000076b3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_02000016000076b3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-02000016000076b3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDU3MTl8aW1hZ2UvanBlZ3xhREUwTDJnNVlpOHhOVEE1T0RZMU16RTNPVGt6TkM4eE1qZ3dYekF5TURBd01ERTJNREF3TURjMllqTXdNREF4TURCaU5sOUVSUzVxY0djfGFjZWM2NjJjNWJlY2ZmNTk4NGVmYzZlM2M3YzE3Njk0MjliZjlkN2EwYjYwODc5OWQ2MDQ1MzViYWFlMGU5NmY","altText":"1280_02000016000076b3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_02000016000076b3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-02000016000076b3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NzM2OXxpbWFnZS9qcGVnfGFEaGpMMmhoTkM4eE5UQTVPRFkxTXpRd09UTXhNQzh4TURJMFh6QXlNREF3TURFMk1EQXdNRGMyWWpNd01EQXhNREJpTmw5RVJTNXFjR2N8MGQ5YTRmYzJjYzkwNThjZDZjNTNhNjEzZTI1NTUzZmU5ZWY4MDQzM2MxZjhkYTZjMzM5NjZjNTFiYzljMWVhZg","altText":"1024_02000016000076b3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_02000016000076b3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-02000016000076b3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTM4NnxpbWFnZS9qcGVnfGFEY3lMMmhoWmk4eE5UQTVPRFkxTXpjMk9UYzFPQzgzTmpoZk1ESXdNREF3TVRZd01EQXdOelppTXpBd01ERXdNR0kyWDBSRkxtcHdad3xlZTA3Y2U2NWJlMmU0YjI1NDE4NTc1ZmE3NzNiNTA2NDUyNjUyODJkZTVhYzA1N2RjYzNkZmRhYWI1MThhZWM3","altText":"768_02000016000076b3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_02000016000076b3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-02000016000076b3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjA5MXxpbWFnZS9qcGVnfGFEUXpMMmhpTmk4eE5UQTVPRFkxTXprMk5qTTJOaTgwT0RCZk1ESXdNREF3TVRZd01EQXdOelppTXpBd01ERXdNR0kyWDBSRkxtcHdad3w4ODAzNDI1MDBkOGUwZjg3ZjU0YTNlODc1MGI5MWQ1MjI4ODgyMTk1M2QwOTFjOTkyMDRkYmIzZjVlOTk1Mjdm","altText":"480_02000016000076b3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_02000016000076b3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-02000016000076b3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTkxfGltYWdlL2pwZWd8YURRekwyaG1PQzh4TlRBNU9EWTFOREl5T0RVeE1DOHlNREJmTURJd01EQXdNVFl3TURBd056WmlNekF3TURFd01HSTJYMFJGTG1wd1p3fDlhYWMwZDY1ODc2NjYyMDA1ZmE1MjI0ZWYzZjFkNWVmNTAzYTcyNmQ3YWI5Y2E5NmZkNDg5NmRlZTZlMWRlMTA","altText":"200_02000016000076b3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000016000076b3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-02000016000076b3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTQ5fGltYWdlL2pwZWd8YURJMkwyaGxNQzh4TlRBNU9EWTFORGswT1RRd05pOHhNakJmTURJd01EQXdNVFl3TURBd056WmlNekF3TURFd01HSTJYMFJGTG1wd1p3fDQ2ZjhjODgzZTY4NGU4ZWI2ZTA2OTI5YmYxMjZmNTRjNjBiNThjMzNiY2M0MzNkZWQzNmI4ZWUwNzBkOTJlZDM","altText":"120_02000016000076b3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_02000016000076b3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3MjYzODB8aW1hZ2UvanBlZ3xhR05tTDJnek1DOHhOVEE1T0RZMU1qRXpNVE0xT0F8YjNhYzU2NGMyMmE0MGNjNDQ0MTI0YzJlYmEzYjI3MmM0MWUyODBmN2YyY2Q0NDI0MzVmZTk3ZGM2NTcyNTk0Mw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"02000016000076b3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000240001b5f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDU0MTF8aW1hZ2UvanBlZ3xhRGRqTDJnME1DOHhOVEE1T0RZNU5EQTNORE01T0M4eU1EQXdYekF5TURBd01ESTBNREF3TVdJMVpqVXdNREF4TURCaU5sOUVSUzVxY0djfGYzODYxZjk2NGE2MTI4MTUzMjZmNWNmOGIxNzkzOTY4ODllZGRhYmFmYTY1MGFkM2FjMmE1ZDc3YWRkMTNkZWY","altText":"2000_020000240001b5f5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000240001b5f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000240001b5f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDU0MTF8aW1hZ2UvanBlZ3xhRGRqTDJnME1DOHhOVEE1T0RZNU5EQTNORE01T0M4eU1EQXdYekF5TURBd01ESTBNREF3TVdJMVpqVXdNREF4TURCaU5sOUVSUzVxY0djfGYzODYxZjk2NGE2MTI4MTUzMjZmNWNmOGIxNzkzOTY4ODllZGRhYmFmYTY1MGFkM2FjMmE1ZDc3YWRkMTNkZWY","altText":"2000_020000240001b5f5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000240001b5f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000240001b5f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDU0MTF8aW1hZ2UvanBlZ3xhRGRqTDJnME1DOHhOVEE1T0RZNU5EQTNORE01T0M4eU1EQXdYekF5TURBd01ESTBNREF3TVdJMVpqVXdNREF4TURCaU5sOUVSUzVxY0djfGYzODYxZjk2NGE2MTI4MTUzMjZmNWNmOGIxNzkzOTY4ODllZGRhYmFmYTY1MGFkM2FjMmE1ZDc3YWRkMTNkZWY","altText":"2000_020000240001b5f5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000240001b5f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000240001b5f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTE2fGltYWdlL2pwZWd8YURjeUwyaGlZaTh4TlRBNU9EWTVOVFU0TVRjeU5pOHlNREJmTURJd01EQXdNalF3TURBeFlqVm1OVEF3TURFd01HSTJYMFJGTG1wd1p3fDE3NTY5Njg4ZWVmN2Y0MDQ2Y2NlYWRhZjYxZWVmZmE3NDEzZTk3MzY2N2UxYTc5OWEwYjgyNDg0ODM0NDBlYmE","altText":"200_020000240001b5f5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000240001b5f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000240001b5f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTE2fGltYWdlL2pwZWd8YURjeUwyaGlZaTh4TlRBNU9EWTVOVFU0TVRjeU5pOHlNREJmTURJd01EQXdNalF3TURBeFlqVm1OVEF3TURFd01HSTJYMFJGTG1wd1p3fDE3NTY5Njg4ZWVmN2Y0MDQ2Y2NlYWRhZjYxZWVmZmE3NDEzZTk3MzY2N2UxYTc5OWEwYjgyNDg0ODM0NDBlYmE","altText":"200_020000240001b5f5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000240001b5f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000240001b5f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDU0MTF8aW1hZ2UvanBlZ3xhRGRqTDJnME1DOHhOVEE1T0RZNU5EQTNORE01T0M4eU1EQXdYekF5TURBd01ESTBNREF3TVdJMVpqVXdNREF4TURCaU5sOUVSUzVxY0djfGYzODYxZjk2NGE2MTI4MTUzMjZmNWNmOGIxNzkzOTY4ODllZGRhYmFmYTY1MGFkM2FjMmE1ZDc3YWRkMTNkZWY","altText":"2000_020000240001b5f5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000240001b5f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000240001b5f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MzU2NnxpbWFnZS9qcGVnfGFEUmpMMmcwTnk4eE5UQTVPRFk1TkRJM01UQXdOaTh4TkRRd1h6QXlNREF3TURJME1EQXdNV0kxWmpVd01EQXhNREJpTmw5RVJTNXFjR2N8MzA1ZjllZTVkNDMwNWYxMjljYTdiYWMxNjk0ZTI0NjQ3Y2U5YzllMmNkZDBiMTM5ZTQyNGNjMDZmOWI4ZGQ3ZA","altText":"1440_020000240001b5f5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000240001b5f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000240001b5f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3ODEwOHxpbWFnZS9qcGVnfGFHUTVMMmcxTkM4eE5UQTVPRFk1TkRZMk5ESXlNaTh4TWpnd1h6QXlNREF3TURJME1EQXdNV0kxWmpVd01EQXhNREJpTmw5RVJTNXFjR2N8NTg0ZGYwNTBmM2JlYmEyMzMxZjJmM2UxZGJiY2QwYjc2YmFhZGQwYmM5ZjE5NjY4MjhmMWZlMDgyMWIyNzlmMg","altText":"1280_020000240001b5f5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000240001b5f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000240001b5f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDg0NXxpbWFnZS9qcGVnfGFHRTRMMmcxWlM4eE5UQTVPRFk1TkRreU5qTTJOaTh4TURJMFh6QXlNREF3TURJME1EQXdNV0kxWmpVd01EQXhNREJpTmw5RVJTNXFjR2N8YmJhYjQ2YzIxMDY1ZjZiY2I5ZDQ0ZTllMTEyMzI0Zjk4ZDc3ZTdkMTc0MjQ0MTc0N2I1Y2YwM2MxOGJiYjc2Ng","altText":"1024_020000240001b5f5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000240001b5f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000240001b5f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDA2MXxpbWFnZS9qcGVnfGFHUXlMMmhoWkM4eE5UQTVPRFk1TlRFNE9EVXhNQzgzTmpoZk1ESXdNREF3TWpRd01EQXhZalZtTlRBd01ERXdNR0kyWDBSRkxtcHdad3wxN2NmNTVkZWRlMjdjMTI4M2FhZjQ1YjJiN2NkOTgwNDc3NzMwMjExNjcyMDNmY2YzYWFlOGE1NGIyYmFmNjE0","altText":"768_020000240001b5f5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000240001b5f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000240001b5f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM0MHxpbWFnZS9qcGVnfGFHVXhMMmhpTXk4eE5UQTVPRFk1TlRNeE9UVTRNaTgwT0RCZk1ESXdNREF3TWpRd01EQXhZalZtTlRBd01ERXdNR0kyWDBSRkxtcHdad3w0MzIwOWQ3NTRlODkzZWQ2MDRmMDkwNjFjNzg3MzEzYWFiMzI2M2NjMmMxOWM4N2I2NDU0ZWRhNjIzMDFkNDky","altText":"480_020000240001b5f5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000240001b5f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000240001b5f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTE2fGltYWdlL2pwZWd8YURjeUwyaGlZaTh4TlRBNU9EWTVOVFU0TVRjeU5pOHlNREJmTURJd01EQXdNalF3TURBeFlqVm1OVEF3TURFd01HSTJYMFJGTG1wd1p3fDE3NTY5Njg4ZWVmN2Y0MDQ2Y2NlYWRhZjYxZWVmZmE3NDEzZTk3MzY2N2UxYTc5OWEwYjgyNDg0ODM0NDBlYmE","altText":"200_020000240001b5f5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000240001b5f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000240001b5f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTQ3fGltYWdlL2pwZWd8YUdJMUwyaGtaUzh4TlRBNU9EWTVOalF6TXpZNU5DOHhNakJmTURJd01EQXdNalF3TURBeFlqVm1OVEF3TURFd01HSTJYMFJGTG1wd1p3fDQzY2E4ZDYwY2RkZDAzNWMzMGU5YTMwYmY4ZDc3MzU0NDA2NTZjZTI3OTJjOGJjOGU4MjAxZjhiYmQxOTE4ZDQ","altText":"120_020000240001b5f5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000240001b5f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMTc3Nzd8aW1hZ2UvanBlZ3xhREkxTDJneE9DOHhOVEE1T0RZNU16VTRNamczT0F8MTIwNzY4OThhMmExZDJhZmI5Nzg4MTEzZDM0ODViN2NjNjJmNDhkNzkwMGYwN2E1OTViZjc4ODM0NDQyOTZiYg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000240001b5f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-5940392-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NzA2NHxpbWFnZS9qcGVnfGFEQTNMMmczWlM4eE5URTROall4TXpVMk56VXhPQzh5TURBd1h6VTVOREF6T1RKZlJFVXVhbkJufDg2ZTE2MTdkZmVjNmEzZDQ2NjU4MGExYWNlZDhiMjE5YzYxZWU0NTU0ODFhZTM2NmFjMWEzNDUxZGE0NTJhZTQ","altText":"2000_5940392_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_5940392_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-5940392-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NzA2NHxpbWFnZS9qcGVnfGFEQTNMMmczWlM4eE5URTROall4TXpVMk56VXhPQzh5TURBd1h6VTVOREF6T1RKZlJFVXVhbkJufDg2ZTE2MTdkZmVjNmEzZDQ2NjU4MGExYWNlZDhiMjE5YzYxZWU0NTU0ODFhZTM2NmFjMWEzNDUxZGE0NTJhZTQ","altText":"2000_5940392_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_5940392_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-5940392-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NzA2NHxpbWFnZS9qcGVnfGFEQTNMMmczWlM4eE5URTROall4TXpVMk56VXhPQzh5TURBd1h6VTVOREF6T1RKZlJFVXVhbkJufDg2ZTE2MTdkZmVjNmEzZDQ2NjU4MGExYWNlZDhiMjE5YzYxZWU0NTU0ODFhZTM2NmFjMWEzNDUxZGE0NTJhZTQ","altText":"2000_5940392_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_5940392_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-5940392-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQzfGltYWdlL2pwZWd8YUdRNEwyZzROQzh4TlRFNE5qWXhNemMyTkRFeU5pOHlNREJmTlRrME1ETTVNbDlFUlM1cWNHY3w5OTdjYWYzNjZhYzkzMjJmZGM3NmZhMzc0Yjg2ZjI0NDYxNzc0NzEzNmM0YmJmNjlhYjY5ZWZlMzk0M2ZkNWYy","altText":"200_5940392_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_5940392_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-5940392-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQzfGltYWdlL2pwZWd8YUdRNEwyZzROQzh4TlRFNE5qWXhNemMyTkRFeU5pOHlNREJmTlRrME1ETTVNbDlFUlM1cWNHY3w5OTdjYWYzNjZhYzkzMjJmZGM3NmZhMzc0Yjg2ZjI0NDYxNzc0NzEzNmM0YmJmNjlhYjY5ZWZlMzk0M2ZkNWYy","altText":"200_5940392_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_5940392_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-5940392-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NzA2NHxpbWFnZS9qcGVnfGFEQTNMMmczWlM4eE5URTROall4TXpVMk56VXhPQzh5TURBd1h6VTVOREF6T1RKZlJFVXVhbkJufDg2ZTE2MTdkZmVjNmEzZDQ2NjU4MGExYWNlZDhiMjE5YzYxZWU0NTU0ODFhZTM2NmFjMWEzNDUxZGE0NTJhZTQ","altText":"2000_5940392_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_5940392_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-5940392-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NzA2NHxpbWFnZS9qcGVnfGFHTXlMMmc0TUM4eE5URTROall4TXpZd01ESTROaTh4TkRRd1h6VTVOREF6T1RKZlJFVXVhbkJufDhlY2RiMTdjNDFiNGE3OWUwODI3ZmNjMDg1NzU4MGJlNjk0MGI4MjZhNTg4NDU4ZTJkOThmZDJjYzBhZmIwNmY","altText":"1440_5940392_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_5940392_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-5940392-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NzA2NHxpbWFnZS9qcGVnfGFERTVMMmc0TVM4eE5URTROall4TXpZek16QTFOQzh4TWpnd1h6VTVOREF6T1RKZlJFVXVhbkJufDM4YmYyNDcxNDE3NDBhZGEzYmUzOWM0YjVmYzBkNjQxZjQ3NmQ5NGMyOTFiOWU0M2YxMzFmNTNjMmI3MmJkNDM","altText":"1280_5940392_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_5940392_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-5940392-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTY0NHxpbWFnZS9qcGVnfGFEWm1MMmc0TVM4eE5URTROall4TXpZMk5UZ3lNaTh4TURJMFh6VTVOREF6T1RKZlJFVXVhbkJufDMyNzk5N2VkNDFjNGQ5YmE0OWUzZTcwZmM3YWY2YzUxZjQ0MTU0MGIxZjQyNTk1ZGEwYjAwMjZiY2UzNGEwYzA","altText":"1024_5940392_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_5940392_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-5940392-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjMxM3xpbWFnZS9qcGVnfGFHTTNMMmc0TVM4eE5URTROall4TXpZNU9EVTVNQzgzTmpoZk5UazBNRE01TWw5RVJTNXFjR2N8YTI0YWQ4NDFiZWRmNTk0ZTlmYTczOWVkYTAxOTRiN2RiZDI0MmJiNjE2ZjQ3MGQ0N2ZkYzg1NDc1NTFmMjZhMA","altText":"768_5940392_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_5940392_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-5940392-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzc5NXxpbWFnZS9qcGVnfGFEZ3hMMmc0TkM4eE5URTROall4TXpjek1UTTFPQzgwT0RCZk5UazBNRE01TWw5RVJTNXFjR2N8YTQ0NTZjZGViMmRhMzdiZTFiOGE1NWY1ZDE3ODIxY2U2MTE5YjA1YWFkYzI1NGQ2NDg5NTZhYTEzYWFmYTg2ZA","altText":"480_5940392_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_5940392_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-5940392-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQzfGltYWdlL2pwZWd8YUdRNEwyZzROQzh4TlRFNE5qWXhNemMyTkRFeU5pOHlNREJmTlRrME1ETTVNbDlFUlM1cWNHY3w5OTdjYWYzNjZhYzkzMjJmZGM3NmZhMzc0Yjg2ZjI0NDYxNzc0NzEzNmM0YmJmNjlhYjY5ZWZlMzk0M2ZkNWYy","altText":"200_5940392_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_5940392_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-5940392-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjkwfGltYWdlL2pwZWd8YURRd0wyZzRPQzh4TlRFNE5qWXhNemcyTWpRek1DOHhNakJmTlRrME1ETTVNbDlFUlM1cWNHY3wwNmQzMzliZmExOTQ0NDZlMWI3N2U5NDAzNGI5OGY0Y2Y1NGZhZDJjNzExMjJmNWIyOWJjODg2NDhmMjc4MDE2","altText":"120_5940392_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_5940392_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNjI3NDZ8aW1hZ2UvanBlZ3xhRGcwTDJobFpDOHhOVEUwTlRNMk5EVTROalV5Tmd8NDllMTBlMDAzZmFkYmNmMTNiMjg3MDllZjQ1ODU5YzEzZjE0NGFlNTg2NDIxYjAxMDAzZGUyZTAzZjk2ODE1Yw","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"5940392_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000240001bbbf000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NTc2MnxpbWFnZS9qcGVnfGFEUTJMMmcyT1M4eE5EWXpPREF6TXpRek5qY3dNaTh5TURBd1h6QXlNREF3TURJME1EQXdNV0ppWW1Zd01EQXhNREJpTmw5RlRpNXFjR2N8NjFhOTc0ZGVhNjFjMmY5NWVmOTUyOTE1N2NkNTIwM2E5NzI2NzY0NWEwMDNjYWJkOWI3M2IxZTQ1ZTdlMDVhZQ","altText":"2000_020000240001bbbf000100b6_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"2000_020000240001bbbf000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000240001bbbf000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NTc2MnxpbWFnZS9qcGVnfGFEUTJMMmcyT1M4eE5EWXpPREF6TXpRek5qY3dNaTh5TURBd1h6QXlNREF3TURJME1EQXdNV0ppWW1Zd01EQXhNREJpTmw5RlRpNXFjR2N8NjFhOTc0ZGVhNjFjMmY5NWVmOTUyOTE1N2NkNTIwM2E5NzI2NzY0NWEwMDNjYWJkOWI3M2IxZTQ1ZTdlMDVhZQ","altText":"2000_020000240001bbbf000100b6_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"2000_020000240001bbbf000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000240001bbbf000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NTc2MnxpbWFnZS9qcGVnfGFEUTJMMmcyT1M4eE5EWXpPREF6TXpRek5qY3dNaTh5TURBd1h6QXlNREF3TURJME1EQXdNV0ppWW1Zd01EQXhNREJpTmw5RlRpNXFjR2N8NjFhOTc0ZGVhNjFjMmY5NWVmOTUyOTE1N2NkNTIwM2E5NzI2NzY0NWEwMDNjYWJkOWI3M2IxZTQ1ZTdlMDVhZQ","altText":"2000_020000240001bbbf000100b6_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"2000_020000240001bbbf000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000240001bbbf000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxMDU3fGltYWdlL2pwZWd8YUdJNUwyZzFZaTh4TkRZek9EQXpNemd5T1RreE9DOHlNREJmTURJd01EQXdNalF3TURBeFltSmlaakF3TURFd01HSTJYMFZPTG1wd1p3fGQxNDY1ZDM2ZmJkZGJiZjdjNWVjODUyNTJhOWVkOWYyOWExNDZjOGVjNjRiMGJlNGY4ODhjNzEwMzZmYzBkMTU","altText":"200_020000240001bbbf000100b6_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"200_020000240001bbbf000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000240001bbbf000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxMDU3fGltYWdlL2pwZWd8YUdJNUwyZzFZaTh4TkRZek9EQXpNemd5T1RreE9DOHlNREJmTURJd01EQXdNalF3TURBeFltSmlaakF3TURFd01HSTJYMFZPTG1wd1p3fGQxNDY1ZDM2ZmJkZGJiZjdjNWVjODUyNTJhOWVkOWYyOWExNDZjOGVjNjRiMGJlNGY4ODhjNzEwMzZmYzBkMTU","altText":"200_020000240001bbbf000100b6_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"200_020000240001bbbf000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000240001bbbf000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NTc2MnxpbWFnZS9qcGVnfGFEUTJMMmcyT1M4eE5EWXpPREF6TXpRek5qY3dNaTh5TURBd1h6QXlNREF3TURJME1EQXdNV0ppWW1Zd01EQXhNREJpTmw5RlRpNXFjR2N8NjFhOTc0ZGVhNjFjMmY5NWVmOTUyOTE1N2NkNTIwM2E5NzI2NzY0NWEwMDNjYWJkOWI3M2IxZTQ1ZTdlMDVhZQ","altText":"2000_020000240001bbbf000100b6_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"2000_020000240001bbbf000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000240001bbbf000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NTc2MnxpbWFnZS9qcGVnfGFETTFMMmcyTmk4eE5EWXpPREF6TXpVd01qSXpPQzh4TkRRd1h6QXlNREF3TURJME1EQXdNV0ppWW1Zd01EQXhNREJpTmw5RlRpNXFjR2N8NzQ5YzE3MDgxZjEzZWU4OWQ5ZTk3MWVmNDA0ODMxMDg4MDBmMzk5YTY2ZmYzZDIwZDk2N2M2MmUwOGIyYmM1YQ","altText":"1440_020000240001bbbf000100b6_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"1440_020000240001bbbf000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000240001bbbf000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NTc2MnxpbWFnZS9qcGVnfGFEZzNMMmcyTlM4eE5EWXpPREF6TXpVMk56YzNOQzh4TWpnd1h6QXlNREF3TURJME1EQXdNV0ppWW1Zd01EQXhNREJpTmw5RlRpNXFjR2N8Yzk2NTAzMmE5YTJhZmQyNjg4ZjJjOGVjZGUxZDhmNTY1YmM2NGIyNDY0M2RmYTg2N2Q4ODM3ZjFhMTY0Y2U1YQ","altText":"1280_020000240001bbbf000100b6_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"1280_020000240001bbbf000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000240001bbbf000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w2Mzc3M3xpbWFnZS9qcGVnfGFEYzFMMmcyTWk4eE5EWXpPREF6TXpZek16TXhNQzh4TURJMFh6QXlNREF3TURJME1EQXdNV0ppWW1Zd01EQXhNREJpTmw5RlRpNXFjR2N8ZDU4MmJiZDg5YzkwMTQ3N2Q4NzY3NDVhY2E4NDIzZjBiMWExOTI4MmI3NTBiY2M5MGYxODBhM2RlOTg3OTEwNw","altText":"1024_020000240001bbbf000100b6_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"1024_020000240001bbbf000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000240001bbbf000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzOTA1MHxpbWFnZS9qcGVnfGFHTTRMMmcyTVM4eE5EWXpPREF6TXpZNU9EZzBOaTgzTmpoZk1ESXdNREF3TWpRd01EQXhZbUppWmpBd01ERXdNR0kyWDBWT0xtcHdad3xkMWQwYTg0OWU3NGJkMjEwNzhhM2U1ZWIyNmU0YTdiYmM5OGYxMDM2MWZiMDMzYjhiNzliN2I3MzdhMmI3ZmQ3","altText":"768_020000240001bbbf000100b6_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"768_020000240001bbbf000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000240001bbbf000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNzA5NHxpbWFnZS9qcGVnfGFHSTJMMmcxWlM4eE5EWXpPREF6TXpjMk5ETTRNaTgwT0RCZk1ESXdNREF3TWpRd01EQXhZbUppWmpBd01ERXdNR0kyWDBWT0xtcHdad3wxOTUyNDM5YmY1ZjgwMjNjNmZmNDE0YzhiODNiYTJmNTJlNDYxODkxMTY4MTA1MzFhYmQzNDZkMDNmNjY2Nzhk","altText":"480_020000240001bbbf000100b6_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"480_020000240001bbbf000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000240001bbbf000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxMDU3fGltYWdlL2pwZWd8YUdJNUwyZzFZaTh4TkRZek9EQXpNemd5T1RreE9DOHlNREJmTURJd01EQXdNalF3TURBeFltSmlaakF3TURFd01HSTJYMFZPTG1wd1p3fGQxNDY1ZDM2ZmJkZGJiZjdjNWVjODUyNTJhOWVkOWYyOWExNDZjOGVjNjRiMGJlNGY4ODhjNzEwMzZmYzBkMTU","altText":"200_020000240001bbbf000100b6_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"200_020000240001bbbf000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000240001bbbf000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNjA5fGltYWdlL2pwZWd8YUROa0wyZ3daQzh4TkRZek9EQXpOREF5TmpVeU5pOHhNakJmTURJd01EQXdNalF3TURBeFltSmlaakF3TURFd01HSTJYMFZPTG1wd1p3fGIyOGEzOGJmOWRhMTA0ZjdkZGJmMTE3N2ViMTg3YjI5ZTkxNjAxODUyNGVjM2RhZmMyNGYwN2EyNWZmNmNhNGY","altText":"120_020000240001bbbf000100b6_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"120_020000240001bbbf000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2MzE0MnxpbWFnZS9qcGVnfGFEVTBMMmhrWXk4eE5EWXpOemM1T1RRM016RTRNZ3wyZTcxYzc5MWJjZjZhZTI3MWM0NDdlMTJjMGQ0YTljZDA1YWQ2ZDQ5MWVhY2MwZDM1MzgyOGFkMjY5MjhiMjdk","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"020000240001bbbf000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-02000016000076b3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDU3MTl8aW1hZ2UvanBlZ3xhR1JpTDJnME5TOHhOVEE1T0RZMU1qYzROamN4T0M4eU1EQXdYekF5TURBd01ERTJNREF3TURjMllqTXdNREF4TURCaU5sOUVSUzVxY0djfDZkNzk4NDgxMWQ2OTUyMWU2MGE3NjBhNWFmNDgwODA0YmI0NWE2NTVhZjA1YThjNTQ0ODFjMTViOWYyODI4ZTk","altText":"2000_02000016000076b3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000016000076b3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-02000016000076b3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDU3MTl8aW1hZ2UvanBlZ3xhR1JpTDJnME5TOHhOVEE1T0RZMU1qYzROamN4T0M4eU1EQXdYekF5TURBd01ERTJNREF3TURjMllqTXdNREF4TURCaU5sOUVSUzVxY0djfDZkNzk4NDgxMWQ2OTUyMWU2MGE3NjBhNWFmNDgwODA0YmI0NWE2NTVhZjA1YThjNTQ0ODFjMTViOWYyODI4ZTk","altText":"2000_02000016000076b3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000016000076b3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-02000016000076b3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDU3MTl8aW1hZ2UvanBlZ3xhR1JpTDJnME5TOHhOVEE1T0RZMU1qYzROamN4T0M4eU1EQXdYekF5TURBd01ERTJNREF3TURjMllqTXdNREF4TURCaU5sOUVSUzVxY0djfDZkNzk4NDgxMWQ2OTUyMWU2MGE3NjBhNWFmNDgwODA0YmI0NWE2NTVhZjA1YThjNTQ0ODFjMTViOWYyODI4ZTk","altText":"2000_02000016000076b3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000016000076b3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-02000016000076b3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTkxfGltYWdlL2pwZWd8YURRekwyaG1PQzh4TlRBNU9EWTFOREl5T0RVeE1DOHlNREJmTURJd01EQXdNVFl3TURBd056WmlNekF3TURFd01HSTJYMFJGTG1wd1p3fDlhYWMwZDY1ODc2NjYyMDA1ZmE1MjI0ZWYzZjFkNWVmNTAzYTcyNmQ3YWI5Y2E5NmZkNDg5NmRlZTZlMWRlMTA","altText":"200_02000016000076b3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000016000076b3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-02000016000076b3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTkxfGltYWdlL2pwZWd8YURRekwyaG1PQzh4TlRBNU9EWTFOREl5T0RVeE1DOHlNREJmTURJd01EQXdNVFl3TURBd056WmlNekF3TURFd01HSTJYMFJGTG1wd1p3fDlhYWMwZDY1ODc2NjYyMDA1ZmE1MjI0ZWYzZjFkNWVmNTAzYTcyNmQ3YWI5Y2E5NmZkNDg5NmRlZTZlMWRlMTA","altText":"200_02000016000076b3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000016000076b3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-02000016000076b3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDU3MTl8aW1hZ2UvanBlZ3xhR1JpTDJnME5TOHhOVEE1T0RZMU1qYzROamN4T0M4eU1EQXdYekF5TURBd01ERTJNREF3TURjMllqTXdNREF4TURCaU5sOUVSUzVxY0djfDZkNzk4NDgxMWQ2OTUyMWU2MGE3NjBhNWFmNDgwODA0YmI0NWE2NTVhZjA1YThjNTQ0ODFjMTViOWYyODI4ZTk","altText":"2000_02000016000076b3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000016000076b3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-02000016000076b3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDU3MTl8aW1hZ2UvanBlZ3xhR1ZoTDJnMFlpOHhOVEE1T0RZMU1qa3hOemM1TUM4eE5EUXdYekF5TURBd01ERTJNREF3TURjMllqTXdNREF4TURCaU5sOUVSUzVxY0djfDdmNzg3NzA0MjNiMzlmZDYwNDBlNWE3Njg2YjhmYzAxNDc2MTkyZjVmOWZhODk2YzFmNTQ5Mzc3MGM5Mjk1NTY","altText":"1440_02000016000076b3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_02000016000076b3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-02000016000076b3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDU3MTl8aW1hZ2UvanBlZ3xhREUwTDJnNVlpOHhOVEE1T0RZMU16RTNPVGt6TkM4eE1qZ3dYekF5TURBd01ERTJNREF3TURjMllqTXdNREF4TURCaU5sOUVSUzVxY0djfGFjZWM2NjJjNWJlY2ZmNTk4NGVmYzZlM2M3YzE3Njk0MjliZjlkN2EwYjYwODc5OWQ2MDQ1MzViYWFlMGU5NmY","altText":"1280_02000016000076b3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_02000016000076b3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-02000016000076b3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NzM2OXxpbWFnZS9qcGVnfGFEaGpMMmhoTkM4eE5UQTVPRFkxTXpRd09UTXhNQzh4TURJMFh6QXlNREF3TURFMk1EQXdNRGMyWWpNd01EQXhNREJpTmw5RVJTNXFjR2N8MGQ5YTRmYzJjYzkwNThjZDZjNTNhNjEzZTI1NTUzZmU5ZWY4MDQzM2MxZjhkYTZjMzM5NjZjNTFiYzljMWVhZg","altText":"1024_02000016000076b3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_02000016000076b3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-02000016000076b3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTM4NnxpbWFnZS9qcGVnfGFEY3lMMmhoWmk4eE5UQTVPRFkxTXpjMk9UYzFPQzgzTmpoZk1ESXdNREF3TVRZd01EQXdOelppTXpBd01ERXdNR0kyWDBSRkxtcHdad3xlZTA3Y2U2NWJlMmU0YjI1NDE4NTc1ZmE3NzNiNTA2NDUyNjUyODJkZTVhYzA1N2RjYzNkZmRhYWI1MThhZWM3","altText":"768_02000016000076b3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_02000016000076b3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-02000016000076b3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjA5MXxpbWFnZS9qcGVnfGFEUXpMMmhpTmk4eE5UQTVPRFkxTXprMk5qTTJOaTgwT0RCZk1ESXdNREF3TVRZd01EQXdOelppTXpBd01ERXdNR0kyWDBSRkxtcHdad3w4ODAzNDI1MDBkOGUwZjg3ZjU0YTNlODc1MGI5MWQ1MjI4ODgyMTk1M2QwOTFjOTkyMDRkYmIzZjVlOTk1Mjdm","altText":"480_02000016000076b3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_02000016000076b3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-02000016000076b3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTkxfGltYWdlL2pwZWd8YURRekwyaG1PQzh4TlRBNU9EWTFOREl5T0RVeE1DOHlNREJmTURJd01EQXdNVFl3TURBd056WmlNekF3TURFd01HSTJYMFJGTG1wd1p3fDlhYWMwZDY1ODc2NjYyMDA1ZmE1MjI0ZWYzZjFkNWVmNTAzYTcyNmQ3YWI5Y2E5NmZkNDg5NmRlZTZlMWRlMTA","altText":"200_02000016000076b3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000016000076b3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-02000016000076b3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTQ5fGltYWdlL2pwZWd8YURJMkwyaGxNQzh4TlRBNU9EWTFORGswT1RRd05pOHhNakJmTURJd01EQXdNVFl3TURBd056WmlNekF3TURFd01HSTJYMFJGTG1wd1p3fDQ2ZjhjODgzZTY4NGU4ZWI2ZTA2OTI5YmYxMjZmNTRjNjBiNThjMzNiY2M0MzNkZWQzNmI4ZWUwNzBkOTJlZDM","altText":"120_02000016000076b3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_02000016000076b3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3MjYzODB8aW1hZ2UvanBlZ3xhR05tTDJnek1DOHhOVEE1T0RZMU1qRXpNVE0xT0F8YjNhYzU2NGMyMmE0MGNjNDQ0MTI0YzJlYmEzYjI3MmM0MWUyODBmN2YyY2Q0NDI0MzVmZTk3ZGM2NTcyNTk0Mw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"02000016000076b3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000240001b5f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDU0MTF8aW1hZ2UvanBlZ3xhRGRqTDJnME1DOHhOVEE1T0RZNU5EQTNORE01T0M4eU1EQXdYekF5TURBd01ESTBNREF3TVdJMVpqVXdNREF4TURCaU5sOUVSUzVxY0djfGYzODYxZjk2NGE2MTI4MTUzMjZmNWNmOGIxNzkzOTY4ODllZGRhYmFmYTY1MGFkM2FjMmE1ZDc3YWRkMTNkZWY","altText":"2000_020000240001b5f5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000240001b5f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000240001b5f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDU0MTF8aW1hZ2UvanBlZ3xhRGRqTDJnME1DOHhOVEE1T0RZNU5EQTNORE01T0M4eU1EQXdYekF5TURBd01ESTBNREF3TVdJMVpqVXdNREF4TURCaU5sOUVSUzVxY0djfGYzODYxZjk2NGE2MTI4MTUzMjZmNWNmOGIxNzkzOTY4ODllZGRhYmFmYTY1MGFkM2FjMmE1ZDc3YWRkMTNkZWY","altText":"2000_020000240001b5f5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000240001b5f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000240001b5f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDU0MTF8aW1hZ2UvanBlZ3xhRGRqTDJnME1DOHhOVEE1T0RZNU5EQTNORE01T0M4eU1EQXdYekF5TURBd01ESTBNREF3TVdJMVpqVXdNREF4TURCaU5sOUVSUzVxY0djfGYzODYxZjk2NGE2MTI4MTUzMjZmNWNmOGIxNzkzOTY4ODllZGRhYmFmYTY1MGFkM2FjMmE1ZDc3YWRkMTNkZWY","altText":"2000_020000240001b5f5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000240001b5f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000240001b5f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTE2fGltYWdlL2pwZWd8YURjeUwyaGlZaTh4TlRBNU9EWTVOVFU0TVRjeU5pOHlNREJmTURJd01EQXdNalF3TURBeFlqVm1OVEF3TURFd01HSTJYMFJGTG1wd1p3fDE3NTY5Njg4ZWVmN2Y0MDQ2Y2NlYWRhZjYxZWVmZmE3NDEzZTk3MzY2N2UxYTc5OWEwYjgyNDg0ODM0NDBlYmE","altText":"200_020000240001b5f5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000240001b5f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000240001b5f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTE2fGltYWdlL2pwZWd8YURjeUwyaGlZaTh4TlRBNU9EWTVOVFU0TVRjeU5pOHlNREJmTURJd01EQXdNalF3TURBeFlqVm1OVEF3TURFd01HSTJYMFJGTG1wd1p3fDE3NTY5Njg4ZWVmN2Y0MDQ2Y2NlYWRhZjYxZWVmZmE3NDEzZTk3MzY2N2UxYTc5OWEwYjgyNDg0ODM0NDBlYmE","altText":"200_020000240001b5f5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000240001b5f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000240001b5f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDU0MTF8aW1hZ2UvanBlZ3xhRGRqTDJnME1DOHhOVEE1T0RZNU5EQTNORE01T0M4eU1EQXdYekF5TURBd01ESTBNREF3TVdJMVpqVXdNREF4TURCaU5sOUVSUzVxY0djfGYzODYxZjk2NGE2MTI4MTUzMjZmNWNmOGIxNzkzOTY4ODllZGRhYmFmYTY1MGFkM2FjMmE1ZDc3YWRkMTNkZWY","altText":"2000_020000240001b5f5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000240001b5f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000240001b5f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MzU2NnxpbWFnZS9qcGVnfGFEUmpMMmcwTnk4eE5UQTVPRFk1TkRJM01UQXdOaTh4TkRRd1h6QXlNREF3TURJME1EQXdNV0kxWmpVd01EQXhNREJpTmw5RVJTNXFjR2N8MzA1ZjllZTVkNDMwNWYxMjljYTdiYWMxNjk0ZTI0NjQ3Y2U5YzllMmNkZDBiMTM5ZTQyNGNjMDZmOWI4ZGQ3ZA","altText":"1440_020000240001b5f5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000240001b5f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000240001b5f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3ODEwOHxpbWFnZS9qcGVnfGFHUTVMMmcxTkM4eE5UQTVPRFk1TkRZMk5ESXlNaTh4TWpnd1h6QXlNREF3TURJME1EQXdNV0kxWmpVd01EQXhNREJpTmw5RVJTNXFjR2N8NTg0ZGYwNTBmM2JlYmEyMzMxZjJmM2UxZGJiY2QwYjc2YmFhZGQwYmM5ZjE5NjY4MjhmMWZlMDgyMWIyNzlmMg","altText":"1280_020000240001b5f5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000240001b5f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000240001b5f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDg0NXxpbWFnZS9qcGVnfGFHRTRMMmcxWlM4eE5UQTVPRFk1TkRreU5qTTJOaTh4TURJMFh6QXlNREF3TURJME1EQXdNV0kxWmpVd01EQXhNREJpTmw5RVJTNXFjR2N8YmJhYjQ2YzIxMDY1ZjZiY2I5ZDQ0ZTllMTEyMzI0Zjk4ZDc3ZTdkMTc0MjQ0MTc0N2I1Y2YwM2MxOGJiYjc2Ng","altText":"1024_020000240001b5f5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000240001b5f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000240001b5f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDA2MXxpbWFnZS9qcGVnfGFHUXlMMmhoWkM4eE5UQTVPRFk1TlRFNE9EVXhNQzgzTmpoZk1ESXdNREF3TWpRd01EQXhZalZtTlRBd01ERXdNR0kyWDBSRkxtcHdad3wxN2NmNTVkZWRlMjdjMTI4M2FhZjQ1YjJiN2NkOTgwNDc3NzMwMjExNjcyMDNmY2YzYWFlOGE1NGIyYmFmNjE0","altText":"768_020000240001b5f5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000240001b5f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000240001b5f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM0MHxpbWFnZS9qcGVnfGFHVXhMMmhpTXk4eE5UQTVPRFk1TlRNeE9UVTRNaTgwT0RCZk1ESXdNREF3TWpRd01EQXhZalZtTlRBd01ERXdNR0kyWDBSRkxtcHdad3w0MzIwOWQ3NTRlODkzZWQ2MDRmMDkwNjFjNzg3MzEzYWFiMzI2M2NjMmMxOWM4N2I2NDU0ZWRhNjIzMDFkNDky","altText":"480_020000240001b5f5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000240001b5f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000240001b5f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTE2fGltYWdlL2pwZWd8YURjeUwyaGlZaTh4TlRBNU9EWTVOVFU0TVRjeU5pOHlNREJmTURJd01EQXdNalF3TURBeFlqVm1OVEF3TURFd01HSTJYMFJGTG1wd1p3fDE3NTY5Njg4ZWVmN2Y0MDQ2Y2NlYWRhZjYxZWVmZmE3NDEzZTk3MzY2N2UxYTc5OWEwYjgyNDg0ODM0NDBlYmE","altText":"200_020000240001b5f5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000240001b5f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000240001b5f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTQ3fGltYWdlL2pwZWd8YUdJMUwyaGtaUzh4TlRBNU9EWTVOalF6TXpZNU5DOHhNakJmTURJd01EQXdNalF3TURBeFlqVm1OVEF3TURFd01HSTJYMFJGTG1wd1p3fDQzY2E4ZDYwY2RkZDAzNWMzMGU5YTMwYmY4ZDc3MzU0NDA2NTZjZTI3OTJjOGJjOGU4MjAxZjhiYmQxOTE4ZDQ","altText":"120_020000240001b5f5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000240001b5f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMTc3Nzd8aW1hZ2UvanBlZ3xhREkxTDJneE9DOHhOVEE1T0RZNU16VTRNamczT0F8MTIwNzY4OThhMmExZDJhZmI5Nzg4MTEzZDM0ODViN2NjNjJmNDhkNzkwMGYwN2E1OTViZjc4ODM0NDQyOTZiYg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000240001b5f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-5940392-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NzA2NHxpbWFnZS9qcGVnfGFEQTNMMmczWlM4eE5URTROall4TXpVMk56VXhPQzh5TURBd1h6VTVOREF6T1RKZlJFVXVhbkJufDg2ZTE2MTdkZmVjNmEzZDQ2NjU4MGExYWNlZDhiMjE5YzYxZWU0NTU0ODFhZTM2NmFjMWEzNDUxZGE0NTJhZTQ","altText":"2000_5940392_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_5940392_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-5940392-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NzA2NHxpbWFnZS9qcGVnfGFEQTNMMmczWlM4eE5URTROall4TXpVMk56VXhPQzh5TURBd1h6VTVOREF6T1RKZlJFVXVhbkJufDg2ZTE2MTdkZmVjNmEzZDQ2NjU4MGExYWNlZDhiMjE5YzYxZWU0NTU0ODFhZTM2NmFjMWEzNDUxZGE0NTJhZTQ","altText":"2000_5940392_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_5940392_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-5940392-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NzA2NHxpbWFnZS9qcGVnfGFEQTNMMmczWlM4eE5URTROall4TXpVMk56VXhPQzh5TURBd1h6VTVOREF6T1RKZlJFVXVhbkJufDg2ZTE2MTdkZmVjNmEzZDQ2NjU4MGExYWNlZDhiMjE5YzYxZWU0NTU0ODFhZTM2NmFjMWEzNDUxZGE0NTJhZTQ","altText":"2000_5940392_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_5940392_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-5940392-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQzfGltYWdlL2pwZWd8YUdRNEwyZzROQzh4TlRFNE5qWXhNemMyTkRFeU5pOHlNREJmTlRrME1ETTVNbDlFUlM1cWNHY3w5OTdjYWYzNjZhYzkzMjJmZGM3NmZhMzc0Yjg2ZjI0NDYxNzc0NzEzNmM0YmJmNjlhYjY5ZWZlMzk0M2ZkNWYy","altText":"200_5940392_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_5940392_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-5940392-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQzfGltYWdlL2pwZWd8YUdRNEwyZzROQzh4TlRFNE5qWXhNemMyTkRFeU5pOHlNREJmTlRrME1ETTVNbDlFUlM1cWNHY3w5OTdjYWYzNjZhYzkzMjJmZGM3NmZhMzc0Yjg2ZjI0NDYxNzc0NzEzNmM0YmJmNjlhYjY5ZWZlMzk0M2ZkNWYy","altText":"200_5940392_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_5940392_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-5940392-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NzA2NHxpbWFnZS9qcGVnfGFEQTNMMmczWlM4eE5URTROall4TXpVMk56VXhPQzh5TURBd1h6VTVOREF6T1RKZlJFVXVhbkJufDg2ZTE2MTdkZmVjNmEzZDQ2NjU4MGExYWNlZDhiMjE5YzYxZWU0NTU0ODFhZTM2NmFjMWEzNDUxZGE0NTJhZTQ","altText":"2000_5940392_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_5940392_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-5940392-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NzA2NHxpbWFnZS9qcGVnfGFHTXlMMmc0TUM4eE5URTROall4TXpZd01ESTROaTh4TkRRd1h6VTVOREF6T1RKZlJFVXVhbkJufDhlY2RiMTdjNDFiNGE3OWUwODI3ZmNjMDg1NzU4MGJlNjk0MGI4MjZhNTg4NDU4ZTJkOThmZDJjYzBhZmIwNmY","altText":"1440_5940392_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_5940392_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-5940392-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NzA2NHxpbWFnZS9qcGVnfGFERTVMMmc0TVM4eE5URTROall4TXpZek16QTFOQzh4TWpnd1h6VTVOREF6T1RKZlJFVXVhbkJufDM4YmYyNDcxNDE3NDBhZGEzYmUzOWM0YjVmYzBkNjQxZjQ3NmQ5NGMyOTFiOWU0M2YxMzFmNTNjMmI3MmJkNDM","altText":"1280_5940392_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_5940392_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-5940392-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTY0NHxpbWFnZS9qcGVnfGFEWm1MMmc0TVM4eE5URTROall4TXpZMk5UZ3lNaTh4TURJMFh6VTVOREF6T1RKZlJFVXVhbkJufDMyNzk5N2VkNDFjNGQ5YmE0OWUzZTcwZmM3YWY2YzUxZjQ0MTU0MGIxZjQyNTk1ZGEwYjAwMjZiY2UzNGEwYzA","altText":"1024_5940392_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_5940392_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-5940392-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjMxM3xpbWFnZS9qcGVnfGFHTTNMMmc0TVM4eE5URTROall4TXpZNU9EVTVNQzgzTmpoZk5UazBNRE01TWw5RVJTNXFjR2N8YTI0YWQ4NDFiZWRmNTk0ZTlmYTczOWVkYTAxOTRiN2RiZDI0MmJiNjE2ZjQ3MGQ0N2ZkYzg1NDc1NTFmMjZhMA","altText":"768_5940392_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_5940392_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-5940392-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzc5NXxpbWFnZS9qcGVnfGFEZ3hMMmc0TkM4eE5URTROall4TXpjek1UTTFPQzgwT0RCZk5UazBNRE01TWw5RVJTNXFjR2N8YTQ0NTZjZGViMmRhMzdiZTFiOGE1NWY1ZDE3ODIxY2U2MTE5YjA1YWFkYzI1NGQ2NDg5NTZhYTEzYWFmYTg2ZA","altText":"480_5940392_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_5940392_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-5940392-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQzfGltYWdlL2pwZWd8YUdRNEwyZzROQzh4TlRFNE5qWXhNemMyTkRFeU5pOHlNREJmTlRrME1ETTVNbDlFUlM1cWNHY3w5OTdjYWYzNjZhYzkzMjJmZGM3NmZhMzc0Yjg2ZjI0NDYxNzc0NzEzNmM0YmJmNjlhYjY5ZWZlMzk0M2ZkNWYy","altText":"200_5940392_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_5940392_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-5940392-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjkwfGltYWdlL2pwZWd8YURRd0wyZzRPQzh4TlRFNE5qWXhNemcyTWpRek1DOHhNakJmTlRrME1ETTVNbDlFUlM1cWNHY3wwNmQzMzliZmExOTQ0NDZlMWI3N2U5NDAzNGI5OGY0Y2Y1NGZhZDJjNzExMjJmNWIyOWJjODg2NDhmMjc4MDE2","altText":"120_5940392_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_5940392_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNjI3NDZ8aW1hZ2UvanBlZ3xhRGcwTDJobFpDOHhOVEUwTlRNMk5EVTROalV5Tmd8NDllMTBlMDAzZmFkYmNmMTNiMjg3MDllZjQ1ODU5YzEzZjE0NGFlNTg2NDIxYjAxMDAzZGUyZTAzZjk2ODE1Yw","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"5940392_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000240001bbbf000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NTc2MnxpbWFnZS9qcGVnfGFEUTJMMmcyT1M4eE5EWXpPREF6TXpRek5qY3dNaTh5TURBd1h6QXlNREF3TURJME1EQXdNV0ppWW1Zd01EQXhNREJpTmw5RlRpNXFjR2N8NjFhOTc0ZGVhNjFjMmY5NWVmOTUyOTE1N2NkNTIwM2E5NzI2NzY0NWEwMDNjYWJkOWI3M2IxZTQ1ZTdlMDVhZQ","altText":"2000_020000240001bbbf000100b6_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"2000_020000240001bbbf000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000240001bbbf000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NTc2MnxpbWFnZS9qcGVnfGFEUTJMMmcyT1M4eE5EWXpPREF6TXpRek5qY3dNaTh5TURBd1h6QXlNREF3TURJME1EQXdNV0ppWW1Zd01EQXhNREJpTmw5RlRpNXFjR2N8NjFhOTc0ZGVhNjFjMmY5NWVmOTUyOTE1N2NkNTIwM2E5NzI2NzY0NWEwMDNjYWJkOWI3M2IxZTQ1ZTdlMDVhZQ","altText":"2000_020000240001bbbf000100b6_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"2000_020000240001bbbf000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000240001bbbf000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NTc2MnxpbWFnZS9qcGVnfGFEUTJMMmcyT1M4eE5EWXpPREF6TXpRek5qY3dNaTh5TURBd1h6QXlNREF3TURJME1EQXdNV0ppWW1Zd01EQXhNREJpTmw5RlRpNXFjR2N8NjFhOTc0ZGVhNjFjMmY5NWVmOTUyOTE1N2NkNTIwM2E5NzI2NzY0NWEwMDNjYWJkOWI3M2IxZTQ1ZTdlMDVhZQ","altText":"2000_020000240001bbbf000100b6_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"2000_020000240001bbbf000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000240001bbbf000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxMDU3fGltYWdlL2pwZWd8YUdJNUwyZzFZaTh4TkRZek9EQXpNemd5T1RreE9DOHlNREJmTURJd01EQXdNalF3TURBeFltSmlaakF3TURFd01HSTJYMFZPTG1wd1p3fGQxNDY1ZDM2ZmJkZGJiZjdjNWVjODUyNTJhOWVkOWYyOWExNDZjOGVjNjRiMGJlNGY4ODhjNzEwMzZmYzBkMTU","altText":"200_020000240001bbbf000100b6_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"200_020000240001bbbf000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000240001bbbf000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxMDU3fGltYWdlL2pwZWd8YUdJNUwyZzFZaTh4TkRZek9EQXpNemd5T1RreE9DOHlNREJmTURJd01EQXdNalF3TURBeFltSmlaakF3TURFd01HSTJYMFZPTG1wd1p3fGQxNDY1ZDM2ZmJkZGJiZjdjNWVjODUyNTJhOWVkOWYyOWExNDZjOGVjNjRiMGJlNGY4ODhjNzEwMzZmYzBkMTU","altText":"200_020000240001bbbf000100b6_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"200_020000240001bbbf000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000240001bbbf000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NTc2MnxpbWFnZS9qcGVnfGFEUTJMMmcyT1M4eE5EWXpPREF6TXpRek5qY3dNaTh5TURBd1h6QXlNREF3TURJME1EQXdNV0ppWW1Zd01EQXhNREJpTmw5RlRpNXFjR2N8NjFhOTc0ZGVhNjFjMmY5NWVmOTUyOTE1N2NkNTIwM2E5NzI2NzY0NWEwMDNjYWJkOWI3M2IxZTQ1ZTdlMDVhZQ","altText":"2000_020000240001bbbf000100b6_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"2000_020000240001bbbf000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000240001bbbf000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NTc2MnxpbWFnZS9qcGVnfGFETTFMMmcyTmk4eE5EWXpPREF6TXpVd01qSXpPQzh4TkRRd1h6QXlNREF3TURJME1EQXdNV0ppWW1Zd01EQXhNREJpTmw5RlRpNXFjR2N8NzQ5YzE3MDgxZjEzZWU4OWQ5ZTk3MWVmNDA0ODMxMDg4MDBmMzk5YTY2ZmYzZDIwZDk2N2M2MmUwOGIyYmM1YQ","altText":"1440_020000240001bbbf000100b6_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"1440_020000240001bbbf000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000240001bbbf000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NTc2MnxpbWFnZS9qcGVnfGFEZzNMMmcyTlM4eE5EWXpPREF6TXpVMk56YzNOQzh4TWpnd1h6QXlNREF3TURJME1EQXdNV0ppWW1Zd01EQXhNREJpTmw5RlRpNXFjR2N8Yzk2NTAzMmE5YTJhZmQyNjg4ZjJjOGVjZGUxZDhmNTY1YmM2NGIyNDY0M2RmYTg2N2Q4ODM3ZjFhMTY0Y2U1YQ","altText":"1280_020000240001bbbf000100b6_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"1280_020000240001bbbf000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000240001bbbf000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w2Mzc3M3xpbWFnZS9qcGVnfGFEYzFMMmcyTWk4eE5EWXpPREF6TXpZek16TXhNQzh4TURJMFh6QXlNREF3TURJME1EQXdNV0ppWW1Zd01EQXhNREJpTmw5RlRpNXFjR2N8ZDU4MmJiZDg5YzkwMTQ3N2Q4NzY3NDVhY2E4NDIzZjBiMWExOTI4MmI3NTBiY2M5MGYxODBhM2RlOTg3OTEwNw","altText":"1024_020000240001bbbf000100b6_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"1024_020000240001bbbf000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000240001bbbf000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzOTA1MHxpbWFnZS9qcGVnfGFHTTRMMmcyTVM4eE5EWXpPREF6TXpZNU9EZzBOaTgzTmpoZk1ESXdNREF3TWpRd01EQXhZbUppWmpBd01ERXdNR0kyWDBWT0xtcHdad3xkMWQwYTg0OWU3NGJkMjEwNzhhM2U1ZWIyNmU0YTdiYmM5OGYxMDM2MWZiMDMzYjhiNzliN2I3MzdhMmI3ZmQ3","altText":"768_020000240001bbbf000100b6_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"768_020000240001bbbf000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000240001bbbf000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNzA5NHxpbWFnZS9qcGVnfGFHSTJMMmcxWlM4eE5EWXpPREF6TXpjMk5ETTRNaTgwT0RCZk1ESXdNREF3TWpRd01EQXhZbUppWmpBd01ERXdNR0kyWDBWT0xtcHdad3wxOTUyNDM5YmY1ZjgwMjNjNmZmNDE0YzhiODNiYTJmNTJlNDYxODkxMTY4MTA1MzFhYmQzNDZkMDNmNjY2Nzhk","altText":"480_020000240001bbbf000100b6_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"480_020000240001bbbf000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000240001bbbf000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxMDU3fGltYWdlL2pwZWd8YUdJNUwyZzFZaTh4TkRZek9EQXpNemd5T1RreE9DOHlNREJmTURJd01EQXdNalF3TURBeFltSmlaakF3TURFd01HSTJYMFZPTG1wd1p3fGQxNDY1ZDM2ZmJkZGJiZjdjNWVjODUyNTJhOWVkOWYyOWExNDZjOGVjNjRiMGJlNGY4ODhjNzEwMzZmYzBkMTU","altText":"200_020000240001bbbf000100b6_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"200_020000240001bbbf000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000240001bbbf000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNjA5fGltYWdlL2pwZWd8YUROa0wyZ3daQzh4TkRZek9EQXpOREF5TmpVeU5pOHhNakJmTURJd01EQXdNalF3TURBeFltSmlaakF3TURFd01HSTJYMFZPTG1wd1p3fGIyOGEzOGJmOWRhMTA0ZjdkZGJmMTE3N2ViMTg3YjI5ZTkxNjAxODUyNGVjM2RhZmMyNGYwN2EyNWZmNmNhNGY","altText":"120_020000240001bbbf000100b6_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"120_020000240001bbbf000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2MzE0MnxpbWFnZS9qcGVnfGFEVTBMMmhrWXk4eE5EWXpOemM1T1RRM016RTRNZ3wyZTcxYzc5MWJjZjZhZTI3MWM0NDdlMTJjMGQ0YTljZDA1YWQ2ZDQ5MWVhY2MwZDM1MzgyOGFkMjY5MjhiMjdk","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"020000240001bbbf000100b6_EN.jpg"}],"categories":[{"code":"50011","name":"Signal Conditioners","url":"/c/signal-conditioners","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"signal-conditioners","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10013","name":"Energy Measurement Technology","url":"/c/energy-measurement-technology","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"energy-measurement-technology","superCategories":[{"code":"10300","name":"Interface Electronic","url":"/c/interface-electronic","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Anywhere high currents are measured and processed, WAGO's current transformers are your first choice. Voltage taps also easily and safely tap the measurement voltage in existing systems.","categoryReferenceUrl":null,"contentPageLink":"/interface-electronic/discover-energy-measurement-technology"}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"855-301/050-103","stock":null,"url":"/energy-measurement-technology/plug-in-current-transformer/p/855-301_050-103","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["wago","855-301/050-103"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4050821614654","primaryCategoryName":"Energy Measurement Technology","numberContentUnits":1.0,"numberPackageUnits":1.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Energy Measurement Technology"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Plug-in current transformer","primaryImageUrl":null,"productGroup":null,"nameEn":"Plug-in current transformer; Primary rated current: 50 A; Secondary rated current: 1 A; Rated power: 1.25 VA; Accuracy class: 3","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51271965","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Plug-in current transformer","productColor":null,"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":[],"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}